| | Teraspeed (R) Labs. | http://www.teraspeed.com | [IBIS Ver] 3.2 [Comment Char] |_char [File Name] nb6l295mn.ibs [File Rev] 3.0 [Source] Teraspeed (R) Labs. [Date] 12-10-2007 [Notes] Quality Check of this IBIS model: Model Passes IBIS Check Model parses into ICX IS. Simulation done with Hyperlynx. 1. MIN TYP MAX information is based on Temprature and Voltage characteristics only. | [Disclaimer] | | Use: Teraspeed (R) Labs has licensed Teraspeed (R) AccuModel (tm) | IBIS models to specific integrated circuit suppliers ("IC Vendors") | for use and distribution as follows: Each IC Vendor may use IBIS | Models, and distribute them to IC Vendor's customers to use solely | for developing printed circuit board designs. Users of this model may | modify the IBIS model to suit its specific applications but | rights to derivative works and such modifications shell belong | to Teraspeed (R) Labs. No other distribution of these materials is | permitted. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED TO IN WRITING | TERASPEED (R) LABS DISCLAIMS AND USER WAIVES ALL WARRANTIES, | EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY AND | FITNESS FOR A PARTICULAR PURPOSE. IN NO EVENT SHALL | TERASPEED BE LIABLE FOR ANY DIRECT OR INDIRECT DAMAGES, | WHETHER IN CONTRACT OR TORT, INCLUDING, WITHOUT LIMITATION, | LOST PROFITS, BUSINESS INTERRUPTION, OR LOST INFORMATION | ARISING OUT OF THE USE OF OR THE INABILITY TO USE THE MODEL, | EVEN IF TERASPEED (R) Labs HAS BEEN ADVISED OF THE POSSIBILITY | OF SUCH DAMAGES. | [Copyright] | | This file is the legal property of Teraspeed (R) Labs Copyright(c) 2007. | All other rights are reserved. | [Component] NB6L295MN [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg 1.00E-02 1.00E-02 1.00E-02 L_pkg 2.12E-09 2.12E-09 2.12E-09 C_pkg 4.24E-13 4.24E-13 4.24E-13 | [Pin] signal_name model_name R_pin L_pin C_pin | 1 VCC POWER 1.00E-02 2.12E-09 4.24E-13 2 _EN in_pd 1.00E-02 2.12E-09 4.24E-13 3 SLOAD in_pd 1.00E-02 2.12E-09 4.24E-13 4 SDIN in_pd 1.00E-02 2.12E-09 4.24E-13 5 SCLK in_pd 1.00E-02 2.12E-09 4.24E-13 6 VCC POWER 1.00E-02 2.12E-09 4.24E-13 7 VTI POWER 1.00E-02 2.12E-09 4.24E-13 8 IN1 in_diff 1.00E-02 2.12E-09 4.24E-13 9 _IN1 in_diff 1.00E-02 2.12E-09 4.24E-13 10 _VTI POWER 1.00E-02 2.12E-09 4.24E-13 11 GND GND 1.00E-02 2.12E-09 4.24E-13 12 VCC1 POWER 1.00E-02 2.12E-09 4.24E-13 13 _Q1 out_lvpecl 1.00E-02 2.12E-09 4.24E-13 14 Q1 out_lvpecl 1.00E-02 2.12E-09 4.24E-13 15 VCC1 POWER 1.00E-02 2.12E-09 4.24E-13 16 VCC0 POWER 1.00E-02 2.12E-09 4.24E-13 17 _Q0 out_lvpecl 1.00E-02 2.12E-09 4.24E-13 18 Q0 out_lvpecl 1.00E-02 2.12E-09 4.24E-13 19 VCC0 POWER 1.00E-02 2.12E-09 4.24E-13 20 GND GND 1.00E-02 2.12E-09 4.24E-13 21 _VT0 POWER 1.00E-02 2.12E-09 4.24E-13 22 _IN0 in_diff 1.00E-02 2.12E-09 4.24E-13 23 IN0 in_diff 1.00E-02 2.12E-09 4.24E-13 24 VT0 POWER 1.00E-02 2.12E-09 4.24E-13 | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 8 9 150mV NA NA NA 23 22 150mV NA NA NA 14 13 NA NA NA NA 18 17 NA NA NA NA | [Series Pin Mapping] pin_2 model_name function_table_group | 8 7 Series_50 9 10 Series_50 22 21 Series_50 23 24 Series_50 | [Model Selector] in_pd in_pd_2v5 2.5v lvcmos/lvttl input in_pd_3v3 3.3v lvcmos/lvttl input | [Model Selector] in_diff in_diff_2v5 2.5v differential input in_diff_3v3 3.3v differential input | [Model Selector] out_lvpecl pecl_2v5 2.5v lvpecl output pecl_3v3 3.3v lvpecl output | | [Model] in_diff_2v5 Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 387.000fF 387.000fF 387.000fF | | variable typ min max [Voltage Range] 2.50000V 2.37500V 2.62500V [POWER Clamp Reference] 2.50000V 2.37500V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 -40 85 | [GND Clamp] | -2.50000V -314.190mA -341.640mA -272.790mA -900.000mV -9.67800mA -16.2000mA -5.65400mA -850.000mV -4.32700mA -8.87800mA -1.79500mA -800.000mV -1.39200mA -4.20100mA -395.700uA -750.000mV -325.900uA -1.50200mA -63.5500uA -700.000mV -61.1500uA -424.500uA -55.2650uA -650.000mV -52.6408uA -112.500uA -46.9799uA -375.000mV -5.84017uA -20.7776uA -1.41231uA -350.000mV -1.58557uA -12.4391uA -1.37397uA -325.000mV -1.54233uA -4.10074uA -1.33564uA 5.00000V 7.66844uA 15.0990uA 6.82983uA | [POWER Clamp] | 5.00000V 0.00000A 0.00000A 0.00000A -225.000mV 0.00000A 0.00000A 0.00000A -300.000mV 0.00000A 0.00000A 0.00000A -425.000mV 10.3033uA 15.5602uA 37.5883uA -450.000mV 12.3640uA 18.6722uA 45.1060uA -550.000mV 20.6067uA 37.3444uA 75.1767uA -600.000mV 24.7280uA 98.8420uA 90.2120uA -650.000mV 105.287uA 212.502uA 105.247uA -700.000mV 185.845uA 475.843uA 120.283uA -750.000mV 480.759uA 1.22546mA 223.712uA -800.000mV 1.36727mA 3.03348mA 638.684uA -850.000mV 3.35819mA 6.81379mA 1.91910mA -900.000mV 7.37510mA 11.8446mA 5.33669mA -950.000mV 13.4300mA 16.8755mA 10.2491mA -1.00000V 19.4849mA 21.9063mA 15.1615mA -2.50000V 201.133mA 172.831mA 162.534mA | | [Model] in_diff_3v3 Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 387.000fF 387.000fF 387.000fF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 -40 85 | [GND Clamp] | -3.30000V -477.000mA -506.280mA -414.687mA -900.000mV -10.9200mA -16.6800mA -6.23100mA -850.000mV -5.12600mA -9.30300mA -2.09200mA -800.000mV -1.78900mA -4.45800mA -491.500uA -750.000mV -456.800uA -1.63100mA -83.2900uA -700.000mV -92.2600uA -473.000uA -72.2162uA -650.000mV -79.5008uA -128.000uA -61.1425uA -375.000mV -9.32550uA -23.8341uA -236.844nA -350.000mV -2.94592uA -14.3645uA -206.116nA -325.000mV -2.89781uA -4.89485uA -175.387nA 6.60000V 10.4281uA 15.1461uA 8.33639uA | [POWER Clamp] | 6.60000V 0.00000A 0.00000A 0.00000A -125.000mV 0.00000A 0.00000A 0.00000A -250.000mV 0.00000A 0.00000A 5.40664uA -300.000mV 0.00000A 0.00000A 9.01108uA -350.000mV 5.33627uA 0.00000A 12.6155uA -400.000mV 10.6725uA 0.00000A 16.2199uA -450.000mV 16.0088uA 6.75213uA 19.8244uA -475.000mV 18.6769uA 13.5042uA 21.6266uA -500.000mV 21.3450uA 20.2564uA 23.4288uA -600.000mV 32.0176uA 123.476uA 30.6377uA -700.000mV 210.675uA 514.046uA 134.386uA -750.000mV 530.379uA 1.20911mA 234.531uA -800.000mV 1.47538mA 2.99596mA 637.166uA -850.000mV 3.85029mA 7.14932mA 1.89232mA -900.000mV 7.60219mA 11.3026mA 5.14523mA -950.000mV 13.5631mA 17.4425mA 10.9097mA -1.05000V 25.4848mA 29.7222mA 22.4386mA -1.10000V 31.4457mA 35.8621mA 28.2030mA -1.15000V 37.4066mA 42.0019mA 33.9674mA -1.20000V 43.3675mA 48.1418mA 39.7319mA -3.30000V 293.725mA 306.016mA 281.839mA | | [Model] in_pd_2v5 Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 387.000fF 387.000fF 387.000fF | | variable typ min max [Voltage Range] 2.50000V 2.37500V 2.62500V [POWER Clamp Reference] 2.50000V 2.37500V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 -40 85 | [GND Clamp] | -2.50000V -289.720mA -315.990mA -296.150mA -950.000mV -16.8580mA -23.1950mA -10.6400mA -900.000mV -8.05600mA -13.7500mA -4.52200mA -850.000mV -3.30400mA -7.33000mA -1.24400mA -800.000mV -913.200uA -3.08100mA -237.100uA -750.000mV -190.800uA -947.700uA -51.0100uA -700.000mV -48.2300uA -237.100uA -45.6610uA -650.000mV -42.8243uA -70.7000uA -40.3119uA -375.000mV -13.0929uA -20.2578uA -10.8921uA -350.000mV -10.3900uA -15.6721uA -10.1714uA -325.000mV -9.63500uA -11.0865uA -9.45071uA 5.00000V 151.180uA 154.427uA 144.061uA | [POWER Clamp] | 5.00000V 0.00000A 0.00000A 0.00000A -225.000mV 0.00000A 0.00000A 0.00000A -325.000mV 0.00000A 0.00000A 5.73090uA -400.000mV 14.0515uA 9.03780uA 14.3272uA -450.000mV 23.4192uA 15.0630uA 20.0581uA -550.000mV 42.1546uA 30.1260uA 31.5199uA -600.000mV 51.5223uA 73.5145uA 37.2508uA -650.000mV 60.8900uA 152.761uA 42.9817uA -700.000mV 192.530uA 314.407uA 93.1765uA -750.000mV 324.170uA 808.252uA 187.835uA -800.000mV 913.160uA 2.23779mA 434.893uA -850.000mV 2.54165mA 5.25273mA 1.38740mA -900.000mV 6.24814mA 9.91670mA 4.49172mA -950.000mV 12.1711mA 15.3301mA 9.19478mA -1.00000V 18.0941mA 20.7436mA 13.8978mA -2.50000V 195.784mA 183.147mA 154.990mA | | [Model] in_pd_3v3 Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 387.000fF 387.000fF 387.000fF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 -40 85 | [GND Clamp] | -3.30000V -442.423mA -470.820mA -387.949mA -900.000mV -9.19900mA -14.5800mA -5.31700mA -850.000mV -4.05300mA -7.98300mA -1.61900mA -800.000mV -1.24300mA -3.50500mA -333.700uA -750.000mV -277.900uA -1.13900mA -67.9500uA -700.000mV -65.9000uA -294.700uA -60.4286uA -650.000mV -58.0971uA -86.3500uA -52.9072uA -375.000mV -15.1813uA -23.1555uA -11.5396uA -350.000mV -11.2799uA -17.4105uA -10.8250uA -325.000mV -10.5469uA -11.6656uA -10.1104uA 6.60000V 192.497uA 212.226uA 187.829uA | [POWER Clamp] | 6.60000V 0.00000A 0.00000A 0.00000A -150.000mV 0.00000A 0.00000A 0.00000A -300.000mV 0.00000A 0.00000A 7.74780uA -350.000mV 4.57800uA 0.00000A 10.8469uA -400.000mV 9.15598uA 0.00000A 13.9461uA -450.000mV 13.7340uA 21.6379pA 17.0452uA -475.000mV 16.0230uA 11.3445uA 18.5947uA -500.000mV 18.3120uA 22.6890uA 20.1443uA -550.000mV 22.8899uA 45.3779uA 23.2434uA -600.000mV 27.4679uA 68.0672uA 26.3425uA -700.000mV 168.036uA 342.334uA 108.313uA -750.000mV 369.570uA 802.623uA 187.185uA -800.000mV 1.03280mA 2.23930mA 442.753uA -850.000mV 3.07334mA 5.41471mA 1.37164mA -900.000mV 6.61987mA 11.0704mA 4.26618mA -950.000mV 12.5524mA 16.7261mA 9.94777mA -1.05000V 24.4174mA 28.0375mA 21.3109mA -1.10000V 30.3500mA 33.6933mA 26.9925mA -1.15000V 36.2824mA 39.3490mA 32.6741mA -1.20000V 42.2150mA 45.0047mA 38.3557mA -3.30000V 291.380mA 282.545mA 276.982mA | | [Model] pecl_2v5 Model_type Output_ECL Vref=5.000E-01 Rref=5.000E+01 Cref=0.000E+00 Vmeas=1.1630E+00 C_comp 858.00E-15 858.00E-15 858.00E-15 | [Model Spec] Vmeas 1.163 1.050 1.288 | [Voltage Range] 2.50000V 2.37500V 2.62500V [POWER Clamp Reference] 2.50000V 2.37500V 2.62500V [Pullup Reference] 2.50000V 2.37500V 2.62500V [Pulldown Reference] 2.50000V 2.37500V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 -40 85 | | [Pulldown] | 5.12500V -958.110mA -1.02768A -813.350mA 5.00000V -923.350mA -990.467mA -783.856mA 4.87500V -888.590mA -953.250mA -754.363mA 1.85000V -47.3980mA -52.6067mA -36.9350mA 1.80000V -33.4940mA -37.7200mA -22.6850mA 1.75000V -19.5900mA -22.8333mA -10.7880mA 1.70000V -8.07200mA -10.6935mA -3.73450mA 1.65000V -1.92700mA -3.55200mA -879.999uA 1.60000V -346.800uA -631.101uA -185.165uA 1.55000V -56.6200uA -87.9001uA -38.7900uA 1.50000V -28.8695uA -53.6807uA -13.9873uA 1.45000V -1.11900uA -19.4613uA -13.4620uA 1.40000V -1.06156uA -18.7021uA -12.9367uA 125.000mV 403.278nA 656.400nA 459.200nA 0.00000V 546.889nA 2.55429uA 1.77252uA -125.000mV 690.500nA 4.45219uA 3.08584uA -2.25000V 3.13189uA 36.7164uA 25.4123uA -2.50000V 3.41911uA 40.5122uA 28.0390uA -2.75000V 3.70633uA 44.3079uA 30.6656uA | [GND Clamp] -2.550E+00 0.000E+00 0.000E+00 0.000E+00 4.500E-01 0.000E+00 0.000E+00 0.000E+00 5.000E-01 0.000E+00 0.000E+00 0.000E+00 5.500E-01 0.000E+00 0.000E+00 0.000E+00 6.000E-01 0.000E+00 0.000E+00 0.000E+00 6.500E-01 0.000E+00 0.000E+00 0.000E+00 7.000E-01 0.000E+00 0.000E+00 0.000E+00 7.500E-01 0.000E+00 0.000E+00 0.000E+00 8.000E-01 0.000E+00 0.000E+00 0.000E+00 8.500E-01 0.000E+00 0.000E+00 0.000E+00 9.000E-01 0.000E+00 0.000E+00 0.000E+00 9.500E-01 0.000E+00 0.000E+00 0.000E+00 1.000E+00 0.000E+00 0.000E+00 0.000E+00 1.050E+00 0.000E+00 0.000E+00 0.000E+00 1.100E+00 0.000E+00 0.000E+00 0.000E+00 1.150E+00 0.000E+00 0.000E+00 0.000E+00 1.200E+00 0.000E+00 0.000E+00 0.000E+00 1.250E+00 0.000E+00 0.000E+00 0.000E+00 1.300E+00 0.000E+00 0.000E+00 0.000E+00 1.350E+00 0.000E+00 0.000E+00 0.000E+00 1.400E+00 0.000E+00 0.000E+00 0.000E+00 1.450E+00 0.000E+00 0.000E+00 0.000E+00 1.500E+00 0.000E+00 0.000E+00 0.000E+00 1.550E+00 0.000E+00 0.000E+00 0.000E+00 1.600E+00 0.000E+00 0.000E+00 0.000E+00 1.700E+00 0.000E+00 0.000E+00 0.000E+00 1.750E+00 0.000E+00 0.000E+00 0.000E+00 1.850E+00 0.000E+00 0.000E+00 0.000E+00 1.900E+00 0.000E+00 0.000E+00 0.000E+00 1.950E+00 0.000E+00 0.000E+00 0.000E+00 2.000E+00 0.000E+00 0.000E+00 0.000E+00 2.050E+00 0.000E+00 0.000E+00 0.000E+00 2.100E+00 0.000E+00 0.000E+00 0.000E+00 2.150E+00 0.000E+00 0.000E+00 0.000E+00 2.200E+00 0.000E+00 0.000E+00 0.000E+00 2.250E+00 0.000E+00 0.000E+00 0.000E+00 2.300E+00 0.000E+00 0.000E+00 0.000E+00 2.350E+00 0.000E+00 0.000E+00 0.000E+00 2.400E+00 0.000E+00 0.000E+00 0.000E+00 2.450E+00 0.000E+00 0.000E+00 0.000E+00 2.500E+00 0.000E+00 0.000E+00 0.000E+00 5.000E+00 0.000E+00 0.000E+00 0.000E+00 | [Power Clamp] -2.525E+00 2.273E-01 1.471E-01 2.490E-01 -2.475E+00 2.193E-01 1.428E-01 2.419E-01 -2.425E+00 2.131E-01 1.385E-01 2.348E-01 -1.125E+00 4.136E-02 2.745E-02 4.965E-02 -1.075E+00 3.438E-02 2.318E-02 4.253E-02 -1.025E+00 2.947E-02 1.891E-02 3.541E-02 -9.750E-01 2.262E-02 1.717E-02 3.010E-02 -9.250E-01 1.279E-02 9.259E-03 2.053E-02 -8.750E-01 5.823E-03 3.249E-03 1.200E-02 -8.250E-01 1.888E-03 6.802E-04 5.670E-03 -7.750E-01 4.686E-04 9.687E-05 1.922E-03 -7.250E-01 6.506E-05 1.295E-05 4.860E-04 -6.750E-01 1.363E-05 1.648E-06 1.190E-04 -6.250E-01 8.139E-07 2.894E-07 2.285E-05 -5.750E-01 3.041E-07 6.771E-08 3.568E-06 -5.250E-01 0.000E+00 0.000E+00 0.000E+00 6.750E-01 0.000E+00 0.000E+00 0.000E+00 7.250E-01 0.000E+00 0.000E+00 0.000E+00 7.750E-01 0.000E+00 0.000E+00 0.000E+00 8.250E-01 0.000E+00 0.000E+00 0.000E+00 8.750E-01 0.000E+00 0.000E+00 0.000E+00 9.250E-01 0.000E+00 0.000E+00 0.000E+00 9.750E-01 0.000E+00 0.000E+00 0.000E+00 1.025E+00 0.000E+00 0.000E+00 0.000E+00 1.075E+00 0.000E+00 0.000E+00 0.000E+00 1.125E+00 0.000E+00 0.000E+00 0.000E+00 1.175E+00 0.000E+00 0.000E+00 0.000E+00 1.225E+00 0.000E+00 0.000E+00 0.000E+00 1.275E+00 0.000E+00 0.000E+00 0.000E+00 1.325E+00 0.000E+00 0.000E+00 0.000E+00 1.375E+00 0.000E+00 0.000E+00 0.000E+00 1.425E+00 0.000E+00 0.000E+00 0.000E+00 1.475E+00 0.000E+00 0.000E+00 0.000E+00 1.525E+00 0.000E+00 0.000E+00 0.000E+00 1.575E+00 0.000E+00 0.000E+00 0.000E+00 1.625E+00 0.000E+00 0.000E+00 0.000E+00 1.675E+00 0.000E+00 0.000E+00 0.000E+00 1.725E+00 0.000E+00 0.000E+00 0.000E+00 4.875E+00 0.000E+00 0.000E+00 0.000E+00 4.925E+00 0.000E+00 0.000E+00 0.000E+00 4.975E+00 0.000E+00 0.000E+00 0.000E+00 5.025E+00 0.000E+00 0.000E+00 0.000E+00 | [Pullup] -2.525E+00 3.764E-06 3.368E-06 7.027E-06 -2.475E+00 3.689E-06 3.301E-06 6.888E-06 -2.425E+00 3.615E-06 3.234E-06 6.748E-06 -1.125E+00 1.677E-06 1.500E-06 3.131E-06 -1.075E+00 1.602E-06 1.434E-06 2.992E-06 -1.025E+00 1.528E-06 1.367E-06 2.852E-06 -9.750E-01 1.453E-06 1.300E-06 2.713E-06 -9.250E-01 1.379E-06 1.234E-06 2.574E-06 -8.750E-01 1.304E-06 1.167E-06 2.435E-06 -8.250E-01 1.230E-06 1.100E-06 2.296E-06 -7.750E-01 1.155E-06 1.034E-06 2.157E-06 -7.250E-01 1.081E-06 9.669E-07 2.018E-06 -6.750E-01 1.006E-06 9.003E-07 1.878E-06 -6.250E-01 9.316E-07 8.336E-07 1.739E-06 -5.750E-01 8.571E-07 7.669E-07 1.600E-06 -5.250E-01 7.826E-07 7.002E-07 1.461E-06 6.750E-01 -2.882E-06 -5.020E-07 -2.088E-06 7.250E-01 -1.059E-05 -7.367E-06 -1.367E-05 7.750E-01 -1.085E-04 -6.200E-05 -7.094E-05 8.250E-01 -5.231E-04 -4.633E-04 -3.568E-04 8.750E-01 -3.134E-03 -2.371E-03 -1.656E-03 9.250E-01 -1.081E-02 -9.696E-03 -6.654E-03 9.750E-01 -2.178E-02 -2.166E-02 -1.613E-02 1.025E+00 -3.471E-02 -3.559E-02 -2.895E-02 1.075E+00 -4.874E-02 -4.976E-02 -4.256E-02 1.125E+00 -6.175E-02 -6.319E-02 -5.415E-02 1.175E+00 -7.416E-02 -7.588E-02 -6.658E-02 1.225E+00 -8.594E-02 -8.780E-02 -7.819E-02 1.275E+00 -9.706E-02 -9.924E-02 -8.918E-02 1.325E+00 -1.076E-01 -1.092E-01 -9.966E-02 1.375E+00 -1.177E-01 -1.195E-01 -1.116E-01 1.425E+00 -1.270E-01 -1.296E-01 -1.230E-01 1.475E+00 -1.357E-01 -1.394E-01 -1.344E-01 1.525E+00 -1.452E-01 -1.487E-01 -1.457E-01 1.575E+00 -1.549E-01 -1.576E-01 -1.571E-01 1.625E+00 -1.643E-01 -1.665E-01 -1.684E-01 1.675E+00 -1.738E-01 -1.749E-01 -1.798E-01 1.725E+00 -1.832E-01 -1.841E-01 -1.912E-01 4.875E+00 -7.779E-01 -7.435E-01 -9.070E-01 4.925E+00 -7.875E-01 -7.524E-01 -9.183E-01 4.975E+00 -7.964E-01 -7.613E-01 -9.297E-01 5.025E+00 -8.077E-01 -7.701E-01 -9.411E-01 | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.500 V_fixture_min = 0.380 V_fixture_max = 0.630 | | time V(typ) V(min) V(max) | 0.000S 814.500mV 704.439mV 911.556mV 2.000pS 814.500mV 704.439mV 911.556mV 4.000pS 814.500mV 704.439mV 911.556mV 6.000pS 814.581mV 704.439mV 911.556mV 8.000pS 814.725mV 704.439mV 911.556mV 10.000pS 814.868mV 704.439mV 911.556mV 14.000pS 815.215mV 704.439mV 911.556mV 18.000pS 815.870mV 704.439mV 911.556mV 20.000pS 816.238mV 704.439mV 912.724mV 22.000pS 816.586mV 704.232mV 912.724mV 24.000pS 816.872mV 704.232mV 912.724mV 28.000pS 817.711mV 704.584mV 912.724mV 30.000pS 818.324mV 704.812mV 913.892mV 36.000pS 820.267mV 705.643mV 913.892mV 38.000pS 820.942mV 705.850mV 915.060mV 42.000pS 822.415mV 706.348mV 915.060mV 44.000pS 823.274mV 706.701mV 916.228mV 46.000pS 824.215mV 707.178mV 916.228mV 58.000pS 830.719mV 709.419mV 919.732mV 60.000pS 832.191mV 710.000mV 919.732mV 62.000pS 833.930mV 710.664mV 920.900mV 64.000pS 835.811mV 711.370mV 922.068mV 74.000pS 846.426mV 714.855mV 925.572mV 78.000pS 851.846mV 716.536mV 927.908mV 80.000pS 854.689mV 717.511mV 930.244mV 84.000pS 860.559mV 719.773mV 932.580mV 88.000pS 866.552mV 722.616mV 936.084mV 100.000pS 888.948mV 733.198mV 948.932mV 102.000pS 893.181mV 735.356mV 951.268mV 104.000pS 897.742mV 737.763mV 953.604mV 122.000pS 946.052mV 765.070mV 983.972mV 128.000pS 965.155mV 779.014mV 996.820mV 134.000pS 984.299mV 793.351mV 1.012V 140.000pS 1.004V 808.519mV 1.030V 144.000pS 1.018V 820.388mV 1.040V 152.000pS 1.044V 847.425mV 1.066V 160.000pS 1.072V 879.234mV 1.090V 178.000pS 1.134V 949.949mV 1.156V 188.000pS 1.167V 990.120mV 1.194V 192.000pS 1.180V 1.005V 1.211V 210.000pS 1.237V 1.075V 1.277V 214.000pS 1.249V 1.090V 1.292V 218.000pS 1.260V 1.104V 1.306V 224.000pS 1.277V 1.125V 1.329V 230.000pS 1.292V 1.147V 1.350V 244.000pS 1.326V 1.192V 1.397V 246.000pS 1.331V 1.198V 1.403V 254.000pS 1.350V 1.219V 1.425V 268.000pS 1.379V 1.256V 1.464V 278.000pS 1.399V 1.277V 1.487V 280.000pS 1.402V 1.282V 1.492V 284.000pS 1.410V 1.288V 1.501V 292.000pS 1.423V 1.305V 1.517V 298.000pS 1.432V 1.315V 1.528V 300.000pS 1.435V 1.319V 1.532V 302.000pS 1.437V 1.322V 1.535V 304.000pS 1.440V 1.325V 1.538V 316.000pS 1.456V 1.341V 1.556V 318.000pS 1.458V 1.344V 1.560V 320.000pS 1.460V 1.345V 1.562V 334.000pS 1.475V 1.359V 1.578V 338.000pS 1.479V 1.363V 1.583V 352.000pS 1.489V 1.374V 1.595V 356.000pS 1.492V 1.376V 1.597V 366.000pS 1.499V 1.382V 1.604V 374.000pS 1.504V 1.385V 1.608V 378.000pS 1.506V 1.387V 1.610V 382.000pS 1.508V 1.388V 1.612V 388.000pS 1.512V 1.390V 1.615V 396.000pS 1.515V 1.392V 1.617V 398.000pS 1.516V 1.393V 1.618V 404.000pS 1.519V 1.394V 1.621V 414.000pS 1.522V 1.396V 1.624V 416.000pS 1.523V 1.396V 1.624V 418.000pS 1.523V 1.396V 1.625V 424.000pS 1.525V 1.398V 1.626V 428.000pS 1.526V 1.399V 1.628V 440.000pS 1.529V 1.401V 1.630V 444.000pS 1.530V 1.401V 1.631V 448.000pS 1.530V 1.401V 1.632V 452.000pS 1.530V 1.402V 1.633V 454.000pS 1.530V 1.402V 1.633V 456.000pS 1.530V 1.403V 1.633V 458.000pS 1.530V 1.403V 1.633V 460.000pS 1.530V 1.403V 1.633V 464.000pS 1.530V 1.404V 1.635V 466.000pS 1.530V 1.404V 1.635V 470.000pS 1.530V 1.404V 1.635V 472.000pS 1.530V 1.405V 1.635V 476.000pS 1.530V 1.405V 1.635V 478.000pS 1.530V 1.405V 1.635V 482.000pS 1.530V 1.405V 1.635V 484.000pS 1.530V 1.405V 1.635V 486.000pS 1.530V 1.405V 1.635V 488.000pS 1.530V 1.405V 1.635V 490.000pS 1.530V 1.405V 1.635V 492.000pS 1.530V 1.405V 1.635V 494.000pS 1.530V 1.405V 1.635V 496.000pS 1.530V 1.405V 1.635V 500.000pS 1.530V 1.405V 1.635V [Falling Waveform] R_fixture = 50.000 V_fixture = 0.500 V_fixture_min = 0.380 V_fixture_max = 0.630 | | time V(typ) V(min) V(max) | 0.000S 1.530V 1.405V 1.635V 32.000pS 1.530V 1.405V 1.635V 36.000pS 1.530V 1.405V 1.635V 40.000pS 1.530V 1.405V 1.635V 50.000pS 1.527V 1.405V 1.635V 56.000pS 1.525V 1.405V 1.633V 58.000pS 1.524V 1.405V 1.633V 62.000pS 1.521V 1.405V 1.633V 64.000pS 1.520V 1.405V 1.633V 70.000pS 1.515V 1.404V 1.632V 76.000pS 1.509V 1.404V 1.630V 82.000pS 1.501V 1.403V 1.629V 86.000pS 1.495V 1.402V 1.626V 94.000pS 1.481V 1.401V 1.622V 96.000pS 1.477V 1.401V 1.621V 98.000pS 1.472V 1.400V 1.619V 110.000pS 1.441V 1.395V 1.607V 112.000pS 1.435V 1.394V 1.604V 120.000pS 1.410V 1.387V 1.591V 126.000pS 1.391V 1.380V 1.581V 128.000pS 1.384V 1.377V 1.576V 138.000pS 1.346V 1.360V 1.553V 142.000pS 1.330V 1.351V 1.542V 148.000pS 1.308V 1.337V 1.522V 150.000pS 1.301V 1.331V 1.517V 158.000pS 1.269V 1.306V 1.489V 168.000pS 1.230V 1.271V 1.451V 170.000pS 1.221V 1.264V 1.444V 172.000pS 1.214V 1.257V 1.436V 180.000pS 1.182V 1.219V 1.402V 184.000pS 1.166V 1.203V 1.385V 188.000pS 1.152V 1.187V 1.369V 190.000pS 1.145V 1.179V 1.360V 218.000pS 1.053V 1.048V 1.241V 222.000pS 1.041V 1.031V 1.225V 236.000pS 1.006V 968.665mV 1.171V 238.000pS 1.001V 960.739mV 1.164V 246.000pS 981.353mV 932.309mV 1.133V 250.000pS 972.293mV 918.975mV 1.119V 254.000pS 963.519mV 904.974mV 1.108V 256.000pS 959.183mV 897.728mV 1.102V 260.000pS 951.247mV 883.488mV 1.090V 262.000pS 947.218mV 876.703mV 1.084V 276.000pS 921.713mV 834.228mV 1.047V 282.000pS 912.182mV 819.703mV 1.032V 288.000pS 903.265mV 805.531mV 1.018V 294.000pS 894.613mV 793.102mV 1.006V 302.000pS 884.591mV 777.478mV 990.980mV 306.000pS 879.724mV 770.962mV 985.140mV 310.000pS 875.081mV 764.426mV 978.132mV 312.000pS 872.954mV 761.230mV 975.796mV 320.000pS 865.223mV 749.964mV 965.284mV 334.000pS 853.830mV 734.298mV 951.268mV 336.000pS 852.399mV 732.326mV 948.932mV 340.000pS 849.842mV 728.840mV 945.428mV 342.000pS 848.778mV 727.180mV 944.260mV 348.000pS 845.588mV 722.657mV 940.756mV 358.000pS 840.597mV 717.013mV 933.748mV 360.000pS 839.595mV 716.080mV 933.748mV 362.000pS 838.736mV 715.167mV 932.580mV 364.000pS 838.000mV 714.274mV 931.412mV 378.000pS 832.744mV 709.232mV 926.740mV 382.000pS 831.291mV 708.215mV 925.572mV 384.000pS 830.637mV 707.842mV 924.404mV 392.000pS 828.367mV 706.659mV 923.236mV 404.000pS 824.787mV 705.311mV 920.900mV 406.000pS 824.194mV 705.186mV 920.900mV 408.000pS 823.622mV 705.082mV 919.732mV 420.000pS 820.881mV 704.502mV 918.564mV 422.000pS 820.431mV 704.480mV 918.564mV 424.000pS 820.083mV 704.459mV 918.564mV 430.000pS 818.979mV 704.439mV 918.564mV 432.000pS 818.631mV 704.439mV 917.396mV 438.000pS 817.649mV 704.439mV 917.396mV 440.000pS 817.363mV 704.439mV 917.396mV 442.000pS 817.077mV 704.439mV 917.396mV 444.000pS 816.831mV 704.439mV 916.228mV 446.000pS 816.606mV 704.439mV 916.228mV 448.000pS 816.361mV 704.439mV 916.228mV 452.000pS 815.850mV 704.439mV 916.228mV 454.000pS 815.604mV 704.439mV 915.060mV 460.000pS 815.031mV 704.439mV 915.060mV 478.000pS 814.295mV 704.439mV 913.892mV 480.000pS 814.295mV 704.439mV 913.892mV 488.000pS 814.500mV 704.439mV 912.724mV 492.000pS 814.500mV 704.439mV 912.724mV 496.000pS 814.500mV 704.439mV 911.556mV 498.000pS 814.500mV 704.439mV 911.556mV 500.000pS 814.500mV 704.439mV 911.556mV 504.000pS 814.500mV 704.439mV 911.556mV 506.000pS 814.500mV 704.439mV 911.556mV 510.000pS 814.500mV 704.439mV 911.556mV 512.000pS 814.500mV 704.439mV 911.556mV 516.000pS 814.500mV 704.439mV 911.556mV 518.000pS 814.500mV 704.439mV 911.556mV 520.000pS 814.500mV 704.439mV 911.556mV 522.000pS 814.500mV 704.439mV 911.556mV 526.000pS 814.500mV 704.439mV 911.556mV 528.000pS 814.500mV 704.439mV 911.556mV 534.000pS 814.500mV 704.439mV 911.556mV [Ramp] dV/dt_f 4.296E-01/1.297E-10 4.200E-01/1.024E-10 4.380E-01/1.148E-10 dV/dt_r 4.296E-01/1.464E-10 4.200E-01/1.206E-10 4.380E-01/1.297E-10 R_load = 50 | | [Model] pecl_3v3 Model_type Output_ECL Vref=1.300E+00 Rref=5.000E+01 Cref=0.000E+00 Vmeas=1.960E+00 C_comp 858.00E-15 858.00E-15 858.00E-15 | [Model Spec] Vmeas 1.960 1.650 2.275 | [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [Pullup Reference] 3.30000V 3.00000V 3.60000V [Pulldown Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 -40 85 | | [Pulldown] | 6.90000V -1.07450A -945.400mA -1.14720A 6.60000V -1.01240A -893.800mA -1.07940A 6.30000V -950.300mA -842.200mA -1.01160A 2.70000V -205.100mA -223.000mA -198.000mA 2.60000V -190.140mA -205.800mA -179.120mA 2.45000V -167.700mA -180.000mA -156.380mA 2.35000V -150.220mA -161.653mA -139.875mA 2.20000V -124.000mA -134.133mA -113.100mA 2.10000V -101.535mA -111.063mA -92.0533mA 2.05000V -90.3025mA -99.5280mA -81.5300mA 2.00000V -79.0700mA -87.2420mA -67.9060mA 1.95000V -64.8875mA -74.9560mA -54.2820mA 1.90000V -50.7050mA -62.6700mA -40.6580mA 1.85000V -36.5225mA -47.7167mA -27.0340mA 1.80000V -22.3400mA -32.7633mA -13.4100mA 1.75000V -12.8230mA -19.7332mA -4.57601mA 1.70000V -3.30600mA -6.70299mA -1.14900mA 1.65000V -670.700uA -1.30601mA -243.701uA 1.60000V -120.100uA -193.600uA -58.4600uA 1.50000V -2.44300uA -25.1566uA -19.2550uA 1.45000V -2.30736uA -24.2331uA 347.472nA 1.40000V -2.17171uA -23.3097uA 360.930nA 1.35000V -2.03607uA -22.3863uA 374.359nA 1.30000V -1.90043uA -21.4629uA 387.789nA 1.15000V -1.49350uA -18.6926uA 428.078nA 300.000mV 812.428nA -2.99431uA 656.381nA 0.00000V 1.62629uA 2.54625uA 736.959nA -300.000mV 2.44014uA 8.08682uA 817.537nA -2.70000V 8.95100uA 52.4113uA 1.46216uA -3.30000V 10.5787uA 63.4925uA 1.62331uA -3.90000V 12.2064uA 74.5736uA 1.78447uA | [GND Clamp] -3.350E+00 0.000E+00 0.000E+00 0.000E+00 4.500E-01 0.000E+00 0.000E+00 0.000E+00 5.000E-01 0.000E+00 0.000E+00 0.000E+00 5.500E-01 0.000E+00 0.000E+00 0.000E+00 6.000E-01 0.000E+00 0.000E+00 0.000E+00 6.500E-01 0.000E+00 0.000E+00 0.000E+00 7.000E-01 0.000E+00 0.000E+00 0.000E+00 7.500E-01 0.000E+00 0.000E+00 0.000E+00 8.000E-01 0.000E+00 0.000E+00 0.000E+00 8.500E-01 0.000E+00 0.000E+00 0.000E+00 9.000E-01 0.000E+00 0.000E+00 0.000E+00 9.500E-01 0.000E+00 0.000E+00 0.000E+00 1.000E+00 0.000E+00 0.000E+00 0.000E+00 1.050E+00 0.000E+00 0.000E+00 0.000E+00 1.100E+00 0.000E+00 0.000E+00 0.000E+00 1.150E+00 0.000E+00 0.000E+00 0.000E+00 1.200E+00 0.000E+00 0.000E+00 0.000E+00 1.250E+00 0.000E+00 0.000E+00 0.000E+00 1.300E+00 0.000E+00 0.000E+00 0.000E+00 1.350E+00 0.000E+00 0.000E+00 0.000E+00 1.400E+00 0.000E+00 0.000E+00 0.000E+00 1.450E+00 0.000E+00 0.000E+00 0.000E+00 1.500E+00 0.000E+00 0.000E+00 0.000E+00 1.550E+00 0.000E+00 0.000E+00 0.000E+00 1.600E+00 0.000E+00 0.000E+00 0.000E+00 1.650E+00 0.000E+00 0.000E+00 0.000E+00 1.700E+00 0.000E+00 0.000E+00 0.000E+00 1.750E+00 0.000E+00 0.000E+00 0.000E+00 1.800E+00 0.000E+00 0.000E+00 0.000E+00 1.850E+00 0.000E+00 0.000E+00 0.000E+00 1.900E+00 0.000E+00 0.000E+00 0.000E+00 1.950E+00 0.000E+00 0.000E+00 0.000E+00 2.000E+00 0.000E+00 0.000E+00 0.000E+00 2.050E+00 0.000E+00 0.000E+00 0.000E+00 2.100E+00 0.000E+00 0.000E+00 0.000E+00 2.150E+00 0.000E+00 0.000E+00 0.000E+00 2.300E+00 0.000E+00 0.000E+00 0.000E+00 2.350E+00 0.000E+00 0.000E+00 0.000E+00 2.400E+00 0.000E+00 0.000E+00 0.000E+00 2.750E+00 0.000E+00 0.000E+00 0.000E+00 2.800E+00 0.000E+00 0.000E+00 0.000E+00 6.600E+00 0.000E+00 0.000E+00 0.000E+00 | [Power Clamp] -3.300E+00 4.653E-01 1.682E-01 4.107E-01 -3.280E+00 4.615E-01 1.666E-01 4.074E-01 -1.020E+00 3.190E-02 1.573E-02 3.798E-02 -1.000E+00 2.838E-02 1.449E-02 3.632E-02 -9.500E-01 1.837E-02 1.382E-02 2.579E-02 -9.000E-01 9.967E-03 6.128E-03 1.683E-02 -8.500E-01 4.444E-03 1.722E-03 9.045E-03 -8.000E-01 1.257E-03 3.001E-04 3.829E-03 -7.500E-01 2.496E-04 4.273E-05 1.152E-03 -7.000E-01 4.142E-05 6.319E-06 2.606E-04 -6.500E-01 5.887E-06 5.748E-07 4.465E-05 -6.000E-01 0.000E+00 0.000E+00 0.000E+00 7.500E-01 0.000E+00 0.000E+00 0.000E+00 8.000E-01 0.000E+00 0.000E+00 0.000E+00 8.500E-01 0.000E+00 0.000E+00 0.000E+00 9.000E-01 0.000E+00 0.000E+00 0.000E+00 9.500E-01 0.000E+00 0.000E+00 0.000E+00 1.000E+00 0.000E+00 0.000E+00 0.000E+00 1.050E+00 0.000E+00 0.000E+00 0.000E+00 1.100E+00 0.000E+00 0.000E+00 0.000E+00 1.150E+00 0.000E+00 0.000E+00 0.000E+00 1.200E+00 0.000E+00 0.000E+00 0.000E+00 1.250E+00 0.000E+00 0.000E+00 0.000E+00 1.300E+00 0.000E+00 0.000E+00 0.000E+00 1.400E+00 0.000E+00 0.000E+00 0.000E+00 1.450E+00 0.000E+00 0.000E+00 0.000E+00 1.500E+00 0.000E+00 0.000E+00 0.000E+00 1.550E+00 0.000E+00 0.000E+00 0.000E+00 1.600E+00 0.000E+00 0.000E+00 0.000E+00 1.650E+00 0.000E+00 0.000E+00 0.000E+00 1.750E+00 0.000E+00 0.000E+00 0.000E+00 1.800E+00 0.000E+00 0.000E+00 0.000E+00 1.850E+00 0.000E+00 0.000E+00 0.000E+00 1.900E+00 0.000E+00 0.000E+00 0.000E+00 1.950E+00 0.000E+00 0.000E+00 0.000E+00 2.050E+00 0.000E+00 0.000E+00 0.000E+00 2.100E+00 0.000E+00 0.000E+00 0.000E+00 2.150E+00 0.000E+00 0.000E+00 0.000E+00 2.200E+00 0.000E+00 0.000E+00 0.000E+00 2.250E+00 0.000E+00 0.000E+00 0.000E+00 6.600E+00 0.000E+00 0.000E+00 0.000E+00 | [Pullup] -3.300E+00 1.250E-05 5.876E-06 6.738E-05 -3.280E+00 1.242E-05 5.841E-06 6.697E-05 -1.020E+00 3.862E-06 1.816E-06 2.083E-05 -1.000E+00 3.787E-06 1.781E-06 2.042E-05 -9.500E-01 3.597E-06 1.692E-06 1.940E-05 -9.000E-01 3.408E-06 1.603E-06 1.838E-05 -8.500E-01 3.219E-06 1.514E-06 1.735E-05 -8.000E-01 3.029E-06 1.425E-06 1.633E-05 -7.500E-01 2.840E-06 1.336E-06 1.531E-05 -7.000E-01 2.651E-06 1.247E-06 1.429E-05 -6.500E-01 2.461E-06 1.157E-06 1.327E-05 -6.000E-01 2.272E-06 1.068E-06 1.225E-05 7.500E-01 -3.400E-05 -2.067E-05 -2.809E-05 8.000E-01 -2.104E-04 -1.538E-04 -1.376E-04 8.500E-01 -1.193E-03 -1.041E-03 -6.684E-04 9.000E-01 -4.419E-03 -5.576E-03 -2.815E-03 9.500E-01 -1.355E-02 -1.542E-02 -9.537E-03 1.000E+00 -2.599E-02 -2.865E-02 -2.050E-02 1.050E+00 -3.974E-02 -4.152E-02 -3.375E-02 1.100E+00 -5.312E-02 -5.544E-02 -4.709E-02 1.150E+00 -6.578E-02 -6.854E-02 -5.972E-02 1.200E+00 -7.779E-02 -8.084E-02 -7.032E-02 1.250E+00 -8.912E-02 -9.250E-02 -8.161E-02 1.300E+00 -9.984E-02 -1.038E-01 -9.222E-02 1.400E+00 -1.191E-01 -1.245E-01 -1.119E-01 1.450E+00 -1.286E-01 -1.343E-01 -1.210E-01 1.500E+00 -1.376E-01 -1.427E-01 -1.297E-01 1.550E+00 -1.462E-01 -1.519E-01 -1.382E-01 1.600E+00 -1.547E-01 -1.606E-01 -1.462E-01 1.650E+00 -1.627E-01 -1.692E-01 -1.533E-01 1.750E+00 -1.784E-01 -1.855E-01 -1.683E-01 1.800E+00 -1.848E-01 -1.933E-01 -1.753E-01 1.850E+00 -1.921E-01 -2.008E-01 -1.822E-01 1.900E+00 -1.990E-01 -2.081E-01 -1.891E-01 1.950E+00 -2.059E-01 -2.147E-01 -1.956E-01 2.050E+00 -2.191E-01 -2.286E-01 -2.082E-01 2.100E+00 -2.255E-01 -2.353E-01 -2.136E-01 2.150E+00 -2.318E-01 -2.419E-01 -2.197E-01 2.200E+00 -2.379E-01 -2.483E-01 -2.254E-01 2.250E+00 -2.437E-01 -2.547E-01 -2.312E-01 6.600E+00 -8.049E-01 -8.126E-01 -7.384E-01 | | [Rising Waveform] R_fixture = 50.000 V_fixture = 1.300 V_fixture_min = 1.000 V_fixture_max = 1.600 | | time V(typ) V(min) V(max) | 0.000S 1.587V 1.305V 1.848V 4.000pS 1.587V 1.305V 1.849V 6.000pS 1.587V 1.305V 1.849V 8.000pS 1.587V 1.305V 1.849V 10.000pS 1.588V 1.305V 1.849V 14.000pS 1.588V 1.306V 1.849V 16.000pS 1.589V 1.306V 1.849V 28.000pS 1.592V 1.308V 1.853V 30.000pS 1.593V 1.308V 1.853V 34.000pS 1.594V 1.310V 1.854V 36.000pS 1.595V 1.310V 1.856V 38.000pS 1.596V 1.311V 1.856V 40.000pS 1.597V 1.311V 1.857V 48.000pS 1.601V 1.314V 1.860V 56.000pS 1.607V 1.319V 1.865V 58.000pS 1.609V 1.320V 1.867V 60.000pS 1.610V 1.321V 1.868V 64.000pS 1.614V 1.324V 1.871V 74.000pS 1.627V 1.333V 1.881V 76.000pS 1.630V 1.335V 1.882V 78.000pS 1.633V 1.338V 1.885V 86.000pS 1.648V 1.349V 1.898V 90.000pS 1.656V 1.355V 1.904V 94.000pS 1.664V 1.363V 1.912V 96.000pS 1.669V 1.367V 1.915V 104.000pS 1.689V 1.384V 1.933V 106.000pS 1.694V 1.389V 1.938V 108.000pS 1.700V 1.394V 1.943V 122.000pS 1.745V 1.436V 1.983V 124.000pS 1.753V 1.443V 1.991V 126.000pS 1.760V 1.449V 1.997V 128.000pS 1.767V 1.455V 2.005V 130.000pS 1.774V 1.463V 2.011V 134.000pS 1.789V 1.478V 2.027V 142.000pS 1.819V 1.507V 2.058V 156.000pS 1.871V 1.563V 2.114V 158.000pS 1.878V 1.571V 2.122V 170.000pS 1.924V 1.615V 2.171V 176.000pS 1.945V 1.639V 2.196V 184.000pS 1.973V 1.669V 2.230V 186.000pS 1.980V 1.677V 2.238V 188.000pS 1.987V 1.685V 2.246V 196.000pS 2.014V 1.715V 2.274V 208.000pS 2.054V 1.755V 2.317V 212.000pS 2.067V 1.768V 2.331V 214.000pS 2.073V 1.775V 2.339V 228.000pS 2.112V 1.817V 2.386V 232.000pS 2.122V 1.828V 2.398V 234.000pS 2.128V 1.834V 2.405V 236.000pS 2.133V 1.840V 2.411V 240.000pS 2.141V 1.849V 2.422V 248.000pS 2.158V 1.870V 2.440V 252.000pS 2.167V 1.881V 2.450V 254.000pS 2.171V 1.885V 2.454V 260.000pS 2.183V 1.899V 2.468V 262.000pS 2.187V 1.903V 2.473V 264.000pS 2.191V 1.907V 2.478V 278.000pS 2.216V 1.933V 2.504V 282.000pS 2.222V 1.939V 2.510V 284.000pS 2.225V 1.942V 2.513V 288.000pS 2.231V 1.948V 2.520V 292.000pS 2.237V 1.953V 2.526V 294.000pS 2.239V 1.956V 2.529V 296.000pS 2.242V 1.959V 2.532V 306.000pS 2.254V 1.970V 2.545V 314.000pS 2.263V 1.978V 2.554V 316.000pS 2.266V 1.980V 2.555V 322.000pS 2.271V 1.985V 2.560V 328.000pS 2.277V 1.989V 2.565V 340.000pS 2.285V 1.998V 2.573V 342.000pS 2.287V 1.999V 2.574V 346.000pS 2.289V 2.001V 2.576V 348.000pS 2.290V 2.001V 2.577V 350.000pS 2.292V 2.003V 2.579V 354.000pS 2.294V 2.004V 2.580V 368.000pS 2.302V 2.011V 2.587V 370.000pS 2.302V 2.012V 2.587V 376.000pS 2.305V 2.014V 2.590V 378.000pS 2.306V 2.015V 2.590V 380.000pS 2.307V 2.015V 2.591V 388.000pS 2.310V 2.018V 2.593V 390.000pS 2.311V 2.019V 2.594V 396.000pS 2.313V 2.021V 2.596V 398.000pS 2.314V 2.021V 2.596V 402.000pS 2.315V 2.023V 2.597V 408.000pS 2.317V 2.024V 2.599V 414.000pS 2.320V 2.025V 2.601V 416.000pS 2.320V 2.026V 2.601V 422.000pS 2.322V 2.027V 2.602V 424.000pS 2.322V 2.027V 2.602V 426.000pS 2.322V 2.028V 2.602V 430.000pS 2.322V 2.028V 2.602V 432.000pS 2.322V 2.029V 2.602V 436.000pS 2.322V 2.030V 2.602V 440.000pS 2.322V 2.030V 2.602V 442.000pS 2.322V 2.030V 2.602V 444.000pS 2.322V 2.030V 2.602V 446.000pS 2.322V 2.030V 2.602V 448.000pS 2.322V 2.030V 2.602V 452.000pS 2.322V 2.030V 2.602V [Falling Waveform] R_fixture = 50.000 V_fixture = 1.300 V_fixture_min = 1.000 V_fixture_max = 1.600 | | time V(typ) V(min) V(max) | 0.000S 2.322V 2.030V 2.602V 18.000pS 2.322V 2.030V 2.602V 20.000pS 2.322V 2.030V 2.602V 22.000pS 2.322V 2.030V 2.602V 24.000pS 2.322V 2.030V 2.602V 30.000pS 2.321V 2.030V 2.602V 32.000pS 2.321V 2.030V 2.601V 34.000pS 2.321V 2.030V 2.601V 36.000pS 2.320V 2.030V 2.601V 40.000pS 2.319V 2.030V 2.599V 44.000pS 2.318V 2.030V 2.597V 46.000pS 2.317V 2.030V 2.597V 48.000pS 2.316V 2.029V 2.596V 52.000pS 2.314V 2.028V 2.594V 54.000pS 2.313V 2.028V 2.593V 58.000pS 2.310V 2.027V 2.590V 68.000pS 2.301V 2.023V 2.580V 70.000pS 2.299V 2.021V 2.579V 74.000pS 2.293V 2.019V 2.573V 78.000pS 2.286V 2.015V 2.566V 80.000pS 2.283V 2.014V 2.563V 84.000pS 2.276V 2.010V 2.555V 86.000pS 2.272V 2.007V 2.552V 88.000pS 2.268V 2.004V 2.548V 92.000pS 2.259V 1.999V 2.538V 96.000pS 2.249V 1.992V 2.527V 104.000pS 2.226V 1.976V 2.504V 116.000pS 2.183V 1.946V 2.464V 120.000pS 2.168V 1.934V 2.447V 122.000pS 2.161V 1.927V 2.439V 124.000pS 2.153V 1.919V 2.431V 136.000pS 2.103V 1.876V 2.380V 140.000pS 2.086V 1.859V 2.361V 150.000pS 2.045V 1.816V 2.319V 154.000pS 2.028V 1.797V 2.300V 158.000pS 2.012V 1.780V 2.282V 168.000pS 1.968V 1.735V 2.237V 170.000pS 1.960V 1.726V 2.227V 180.000pS 1.921V 1.684V 2.179V 188.000pS 1.890V 1.647V 2.148V 190.000pS 1.882V 1.638V 2.139V 192.000pS 1.875V 1.629V 2.131V 208.000pS 1.817V 1.566V 2.070V 218.000pS 1.787V 1.531V 2.034V 226.000pS 1.765V 1.504V 2.008V 236.000pS 1.741V 1.475V 1.980V 242.000pS 1.727V 1.459V 1.966V 250.000pS 1.711V 1.438V 1.947V 262.000pS 1.689V 1.413V 1.924V 270.000pS 1.676V 1.397V 1.910V 278.000pS 1.663V 1.384V 1.899V 282.000pS 1.658V 1.377V 1.894V 292.000pS 1.647V 1.364V 1.882V 294.000pS 1.645V 1.361V 1.881V 300.000pS 1.639V 1.355V 1.874V 302.000pS 1.637V 1.352V 1.873V 304.000pS 1.636V 1.350V 1.871V 306.000pS 1.634V 1.349V 1.870V 308.000pS 1.632V 1.346V 1.868V 310.000pS 1.630V 1.345V 1.867V 314.000pS 1.626V 1.341V 1.863V 316.000pS 1.625V 1.340V 1.862V 322.000pS 1.621V 1.336V 1.860V 324.000pS 1.619V 1.335V 1.859V 328.000pS 1.617V 1.332V 1.857V 332.000pS 1.615V 1.330V 1.856V 338.000pS 1.612V 1.326V 1.854V 344.000pS 1.609V 1.323V 1.853V 346.000pS 1.608V 1.323V 1.851V 348.000pS 1.608V 1.322V 1.851V 354.000pS 1.606V 1.320V 1.849V 360.000pS 1.604V 1.317V 1.848V 362.000pS 1.603V 1.317V 1.848V 364.000pS 1.603V 1.317V 1.848V 368.000pS 1.601V 1.316V 1.848V 370.000pS 1.601V 1.315V 1.848V 372.000pS 1.600V 1.315V 1.848V 376.000pS 1.599V 1.314V 1.848V 378.000pS 1.599V 1.314V 1.848V 380.000pS 1.598V 1.314V 1.848V 384.000pS 1.597V 1.313V 1.848V 386.000pS 1.597V 1.312V 1.848V 388.000pS 1.597V 1.312V 1.848V 392.000pS 1.596V 1.311V 1.848V 394.000pS 1.595V 1.311V 1.848V 398.000pS 1.594V 1.311V 1.848V 400.000pS 1.593V 1.310V 1.848V 402.000pS 1.593V 1.309V 1.848V 404.000pS 1.593V 1.309V 1.848V 406.000pS 1.592V 1.308V 1.848V 420.000pS 1.589V 1.307V 1.848V 426.000pS 1.588V 1.306V 1.848V 428.000pS 1.588V 1.306V 1.848V 430.000pS 1.587V 1.305V 1.848V 434.000pS 1.587V 1.305V 1.848V 438.000pS 1.587V 1.305V 1.848V 442.000pS 1.587V 1.305V 1.848V 444.000pS 1.587V 1.305V 1.848V 446.000pS 1.587V 1.305V 1.848V 450.000pS 1.587V 1.305V 1.848V [Ramp] dV/dt_f 4.182E-01/1.206E-10 4.116E-01/1.114E-10 4.326E-01/1.100E-10 dV/dt_r 4.182E-01/1.370E-10 4.116E-01/1.276E-10 4.326E-01/1.260E-10 R_load = 50 | | [Model] Series_50 Model_type Series C_comp 0 0 0 | [Voltage Range] 3.3 3.0 3.6 [Temperature Range] 25 -40 85 [R series] 50 40 60 | [End]