| | Teraspeed (R) Labs. | http://www.teraspeed.com | [IBIS Ver] 3.2 [Comment Char] |_char [File Name] nb6l295mmn.ibs [File Rev] 3.0 [Source] Teraspeed (R) Labs. [Date] 09-19-2007 [Notes] Quality Check of this IBIS model: Model Passes IBIS Check Model parses into ICX IS. Simulation done with Hyperlynx. 1. MIN TYP MAX information is based on Temprature and Voltage characteristics only. | [Disclaimer] | | Use: Teraspeed (R) Labs has licensed Teraspeed (R) AccuModel (tm) | IBIS models to specific integrated circuit suppliers ("IC Vendors") | for use and distribution as follows: Each IC Vendor may use IBIS | Models, and distribute them to IC Vendor's customers to use solely | for developing printed circuit board designs. Users of this model may | modify the IBIS model to suit its specific applications but | rights to derivative works and such modifications shell belong | to Teraspeed (R) Labs. No other distribution of these materials is | permitted. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED TO IN WRITING | TERASPEED (R) LABS DISCLAIMS AND USER WAIVES ALL WARRANTIES, | EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY AND | FITNESS FOR A PARTICULAR PURPOSE. IN NO EVENT SHALL | TERASPEED BE LIABLE FOR ANY DIRECT OR INDIRECT DAMAGES, | WHETHER IN CONTRACT OR TORT, INCLUDING, WITHOUT LIMITATION, | LOST PROFITS, BUSINESS INTERRUPTION, OR LOST INFORMATION | ARISING OUT OF THE USE OF OR THE INABILITY TO USE THE MODEL, | EVEN IF TERASPEED (R) Labs HAS BEEN ADVISED OF THE POSSIBILITY | OF SUCH DAMAGES. | [Copyright] | | This file is the legal property of Teraspeed (R) Labs Copyright(c) 2007. | All other rights are reserved. | [Component] NB6L295MMN [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg 1.000E-02 1.000E-02 1.000E-02 L_pkg 2.120E-09 2.120E-09 2.120E-09 C_pkg 3.750E-13 3.750E-13 3.750E-13 | [Pin] signal_name model_name R_pin L_pin C_pin | 1 VCC POWER 1.000E-02 2.120E-09 3.750E-13 2 _EN in_pd 1.000E-02 2.120E-09 3.750E-13 3 SLOAD in_pd 1.000E-02 2.120E-09 3.750E-13 4 SDIN in_pd 1.000E-02 2.120E-09 3.750E-13 5 SCLK in_pd 1.000E-02 2.120E-09 3.750E-13 6 VCC POWER 1.000E-02 2.120E-09 3.750E-13 7 VTI POWER 1.000E-02 2.120E-09 3.750E-13 8 IN1 in_diff 1.000E-02 2.120E-09 3.750E-13 9 _IN1 in_diff 1.000E-02 2.120E-09 3.750E-13 10 _VTI POWER 1.000E-02 2.120E-09 3.750E-13 11 GND GND 1.000E-02 2.120E-09 3.750E-13 12 VCC1 POWER 1.000E-02 2.120E-09 3.750E-13 13 _Q1 out_cml 1.000E-02 2.120E-09 3.750E-13 14 Q1 out_cml 1.000E-02 2.120E-09 3.750E-13 15 VCC1 POWER 1.000E-02 2.120E-09 3.750E-13 16 VCCO POWER 1.000E-02 2.120E-09 3.750E-13 17 _Q0 out_cml 1.000E-02 2.120E-09 3.750E-13 18 Q0 out_cml 1.000E-02 2.120E-09 3.750E-13 19 VCC0 POWER 1.000E-02 2.120E-09 3.750E-13 20 GND GND 1.000E-02 2.120E-09 3.750E-13 21 _VT0 POWER 1.000E-02 2.120E-09 3.750E-13 22 _IN0 in_diff 1.000E-02 2.120E-09 3.750E-13 23 IN0 in_diff 1.000E-02 2.120E-09 3.750E-13 24 VT0 POWER 1.000E-02 2.120E-09 3.750E-13 | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 8 9 150mV NA NA NA 23 22 150mV NA NA NA 14 13 NA NA NA NA 18 17 NA NA NA NA | [Series Pin Mapping] pin_2 model_name function_table_group | 8 7 Series_50 9 10 Series_50 22 21 Series_50 23 24 Series_50 | [Model Selector] in_pd in_pd_2v5 2.5v lvcmos/lvttl input in_pd_3v3 3.3v lvcmos/lvttl input | [Model Selector] in_diff in_diff_2v5 2.5v differential input in_diff_3v3 3.3v differential input | [Model Selector] out_cml out_cml_2v5 2.5v cml output out_cml_3v3 3.3v cml output | | [Model] in_diff_2v5 Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 387.000fF 387.000fF 387.000fF | | variable typ min max [Voltage Range] 2.50000V 2.37500V 2.62500V [POWER Clamp Reference] 2.50000V 2.37500V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -2.50000V -314.190mA -341.640mA -272.790mA -900.000mV -9.67800mA -16.2000mA -5.65400mA -850.000mV -4.32700mA -8.87800mA -1.79500mA -800.000mV -1.39200mA -4.20100mA -395.700uA -750.000mV -325.900uA -1.50200mA -63.5500uA -700.000mV -61.1500uA -424.500uA -55.2650uA -650.000mV -52.6408uA -112.500uA -46.9799uA -375.000mV -5.84017uA -20.7776uA -1.41231uA -350.000mV -1.58557uA -12.4391uA -1.37397uA -325.000mV -1.54233uA -4.10074uA -1.33564uA 5.00000V 7.66844uA 15.0990uA 6.82983uA | [POWER Clamp] | 5.00000V 0.00000A 0.00000A 0.00000A -225.000mV 0.00000A 0.00000A 0.00000A -300.000mV 0.00000A 0.00000A 0.00000A -425.000mV 10.3033uA 15.5602uA 37.5883uA -450.000mV 12.3640uA 18.6722uA 45.1060uA -550.000mV 20.6067uA 37.3444uA 75.1767uA -600.000mV 24.7280uA 98.8420uA 90.2120uA -650.000mV 105.287uA 212.502uA 105.247uA -700.000mV 185.845uA 475.843uA 120.283uA -750.000mV 480.759uA 1.22546mA 223.712uA -800.000mV 1.36727mA 3.03348mA 638.684uA -850.000mV 3.35819mA 6.81379mA 1.91910mA -900.000mV 7.37510mA 11.8446mA 5.33669mA -950.000mV 13.4300mA 16.8755mA 10.2491mA -1.00000V 19.4849mA 21.9063mA 15.1615mA -2.50000V 201.133mA 172.831mA 162.534mA | | [Model] in_diff_3v3 Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 387.000fF 387.000fF 387.000fF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.30000V -477.000mA -506.280mA -414.687mA -900.000mV -10.9200mA -16.6800mA -6.23100mA -850.000mV -5.12600mA -9.30300mA -2.09200mA -800.000mV -1.78900mA -4.45800mA -491.500uA -750.000mV -456.800uA -1.63100mA -83.2900uA -700.000mV -92.2600uA -473.000uA -72.2162uA -650.000mV -79.5008uA -128.000uA -61.1425uA -375.000mV -9.32550uA -23.8341uA -236.844nA -350.000mV -2.94592uA -14.3645uA -206.116nA -325.000mV -2.89781uA -4.89485uA -175.387nA 6.60000V 10.4281uA 15.1461uA 8.33639uA | [POWER Clamp] | 6.60000V 0.00000A 0.00000A 0.00000A -125.000mV 0.00000A 0.00000A 0.00000A -250.000mV 0.00000A 0.00000A 5.40664uA -300.000mV 0.00000A 0.00000A 9.01108uA -350.000mV 5.33627uA 0.00000A 12.6155uA -400.000mV 10.6725uA 0.00000A 16.2199uA -450.000mV 16.0088uA 6.75213uA 19.8244uA -475.000mV 18.6769uA 13.5042uA 21.6266uA -500.000mV 21.3450uA 20.2564uA 23.4288uA -600.000mV 32.0176uA 123.476uA 30.6377uA -700.000mV 210.675uA 514.046uA 134.386uA -750.000mV 530.379uA 1.20911mA 234.531uA -800.000mV 1.47538mA 2.99596mA 637.166uA -850.000mV 3.85029mA 7.14932mA 1.89232mA -900.000mV 7.60219mA 11.3026mA 5.14523mA -950.000mV 13.5631mA 17.4425mA 10.9097mA -1.05000V 25.4848mA 29.7222mA 22.4386mA -1.10000V 31.4457mA 35.8621mA 28.2030mA -1.15000V 37.4066mA 42.0019mA 33.9674mA -1.20000V 43.3675mA 48.1418mA 39.7319mA -3.30000V 293.725mA 306.016mA 281.839mA | | [Model] in_pd_2v5 Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 387.000fF 387.000fF 387.000fF | | variable typ min max [Voltage Range] 2.50000V 2.37500V 2.62500V [POWER Clamp Reference] 2.50000V 2.37500V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -2.50000V -289.720mA -315.990mA -296.150mA -950.000mV -16.8580mA -23.1950mA -10.6400mA -900.000mV -8.05600mA -13.7500mA -4.52200mA -850.000mV -3.30400mA -7.33000mA -1.24400mA -800.000mV -913.200uA -3.08100mA -237.100uA -750.000mV -190.800uA -947.700uA -51.0100uA -700.000mV -48.2300uA -237.100uA -45.6610uA -650.000mV -42.8243uA -70.7000uA -40.3119uA -375.000mV -13.0929uA -20.2578uA -10.8921uA -350.000mV -10.3900uA -15.6721uA -10.1714uA -325.000mV -9.63500uA -11.0865uA -9.45071uA 5.00000V 151.180uA 154.427uA 144.061uA | [POWER Clamp] | 5.00000V 0.00000A 0.00000A 0.00000A -225.000mV 0.00000A 0.00000A 0.00000A -325.000mV 0.00000A 0.00000A 5.73090uA -400.000mV 14.0515uA 9.03780uA 14.3272uA -450.000mV 23.4192uA 15.0630uA 20.0581uA -550.000mV 42.1546uA 30.1260uA 31.5199uA -600.000mV 51.5223uA 73.5145uA 37.2508uA -650.000mV 60.8900uA 152.761uA 42.9817uA -700.000mV 192.530uA 314.407uA 93.1765uA -750.000mV 324.170uA 808.252uA 187.835uA -800.000mV 913.160uA 2.23779mA 434.893uA -850.000mV 2.54165mA 5.25273mA 1.38740mA -900.000mV 6.24814mA 9.91670mA 4.49172mA -950.000mV 12.1711mA 15.3301mA 9.19478mA -1.00000V 18.0941mA 20.7436mA 13.8978mA -2.50000V 195.784mA 183.147mA 154.990mA | | [Model] in_pd_3v3 Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 387.000fF 387.000fF 387.000fF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.30000V -442.423mA -470.820mA -387.949mA -900.000mV -9.19900mA -14.5800mA -5.31700mA -850.000mV -4.05300mA -7.98300mA -1.61900mA -800.000mV -1.24300mA -3.50500mA -333.700uA -750.000mV -277.900uA -1.13900mA -67.9500uA -700.000mV -65.9000uA -294.700uA -60.4286uA -650.000mV -58.0971uA -86.3500uA -52.9072uA -375.000mV -15.1813uA -23.1555uA -11.5396uA -350.000mV -11.2799uA -17.4105uA -10.8250uA -325.000mV -10.5469uA -11.6656uA -10.1104uA 6.60000V 192.497uA 212.226uA 187.829uA | [POWER Clamp] | 6.60000V 0.00000A 0.00000A 0.00000A -150.000mV 0.00000A 0.00000A 0.00000A -300.000mV 0.00000A 0.00000A 7.74780uA -350.000mV 4.57800uA 0.00000A 10.8469uA -400.000mV 9.15598uA 0.00000A 13.9461uA -450.000mV 13.7340uA 21.6379pA 17.0452uA -475.000mV 16.0230uA 11.3445uA 18.5947uA -500.000mV 18.3120uA 22.6890uA 20.1443uA -550.000mV 22.8899uA 45.3779uA 23.2434uA -600.000mV 27.4679uA 68.0672uA 26.3425uA -700.000mV 168.036uA 342.334uA 108.313uA -750.000mV 369.570uA 802.623uA 187.185uA -800.000mV 1.03280mA 2.23930mA 442.753uA -850.000mV 3.07334mA 5.41471mA 1.37164mA -900.000mV 6.61987mA 11.0704mA 4.26618mA -950.000mV 12.5524mA 16.7261mA 9.94777mA -1.05000V 24.4174mA 28.0375mA 21.3109mA -1.10000V 30.3500mA 33.6933mA 26.9925mA -1.15000V 36.2824mA 39.3490mA 32.6741mA -1.20000V 42.2150mA 45.0047mA 38.3557mA -3.30000V 291.380mA 282.545mA 276.982mA | | [Model] out_cml_2v5 Model_type Open_drain Vref=2.500E+00 Rref=5.000E+01 Cref=0.000E+00 Vmeas=2.300E+00 C_comp 6.090E-13 6.090E-13 6.090E-13 | [Voltage Range] 2.500E+00 2.375E+00 2.625E+00 [POWER Clamp Reference] 2.500E+00 2.375E+00 2.625E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [GND Clamp] -2.500E+00 -1.555E-01 -1.859E-01 -1.061E-01 -1.020E+00 -1.166E-02 -1.630E-02 -6.773E-03 -1.000E+00 -1.001E-02 -1.419E-02 -5.811E-03 -9.600E-01 -5.486E-03 -9.222E-03 -2.367E-03 -9.200E-01 -2.257E-03 -5.059E-03 -4.222E-04 -9.000E-01 -9.929E-04 -3.327E-03 0.000E+00 -8.800E-01 -3.286E-04 -1.995E-03 0.000E+00 -8.400E-01 0.000E+00 -4.317E-04 0.000E+00 -8.200E-01 0.000E+00 0.000E+00 0.000E+00 -8.000E-01 0.000E+00 0.000E+00 0.000E+00 -7.800E-01 0.000E+00 0.000E+00 0.000E+00 -7.400E-01 0.000E+00 0.000E+00 0.000E+00 -7.200E-01 0.000E+00 0.000E+00 0.000E+00 -6.600E-01 0.000E+00 0.000E+00 0.000E+00 -6.400E-01 0.000E+00 0.000E+00 0.000E+00 -5.800E-01 0.000E+00 0.000E+00 0.000E+00 -5.600E-01 0.000E+00 0.000E+00 0.000E+00 -5.200E-01 0.000E+00 0.000E+00 0.000E+00 -4.400E-01 0.000E+00 0.000E+00 0.000E+00 -4.000E-01 0.000E+00 0.000E+00 0.000E+00 -3.800E-01 0.000E+00 0.000E+00 0.000E+00 -2.400E-01 0.000E+00 0.000E+00 0.000E+00 -2.200E-01 0.000E+00 0.000E+00 0.000E+00 -2.000E-01 0.000E+00 0.000E+00 0.000E+00 -8.000E-02 0.000E+00 0.000E+00 0.000E+00 -4.000E-02 0.000E+00 0.000E+00 0.000E+00 -2.000E-02 0.000E+00 0.000E+00 0.000E+00 6.176E-16 0.000E+00 0.000E+00 0.000E+00 6.000E-02 0.000E+00 0.000E+00 0.000E+00 1.000E-01 0.000E+00 0.000E+00 0.000E+00 2.000E-01 0.000E+00 0.000E+00 0.000E+00 2.200E-01 0.000E+00 0.000E+00 0.000E+00 4.400E-01 0.000E+00 0.000E+00 0.000E+00 4.600E-01 0.000E+00 0.000E+00 0.000E+00 4.800E-01 0.000E+00 0.000E+00 0.000E+00 6.200E-01 0.000E+00 0.000E+00 0.000E+00 6.400E-01 0.000E+00 0.000E+00 0.000E+00 7.200E-01 0.000E+00 0.000E+00 0.000E+00 7.600E-01 0.000E+00 0.000E+00 0.000E+00 7.800E-01 0.000E+00 0.000E+00 0.000E+00 8.000E-01 0.000E+00 0.000E+00 0.000E+00 8.400E-01 0.000E+00 0.000E+00 0.000E+00 8.800E-01 0.000E+00 0.000E+00 0.000E+00 9.000E-01 0.000E+00 0.000E+00 0.000E+00 9.400E-01 0.000E+00 0.000E+00 0.000E+00 9.800E-01 0.000E+00 0.000E+00 0.000E+00 1.020E+00 0.000E+00 0.000E+00 0.000E+00 1.080E+00 0.000E+00 0.000E+00 0.000E+00 1.100E+00 0.000E+00 0.000E+00 0.000E+00 1.120E+00 0.000E+00 0.000E+00 0.000E+00 2.020E+00 0.000E+00 0.000E+00 0.000E+00 5.000E+00 0.000E+00 0.000E+00 0.000E+00 | [Power Clamp] -2.500E+00 2.310E-01 2.334E-01 2.317E-01 -2.480E+00 2.283E-01 2.302E-01 2.287E-01 -2.460E+00 2.258E-01 2.279E-01 2.262E-01 -1.020E+00 3.743E-02 4.067E-02 3.506E-02 -1.000E+00 3.482E-02 3.817E-02 3.262E-02 -9.800E-01 3.233E-02 3.575E-02 2.980E-02 -9.600E-01 2.958E-02 3.260E-02 2.691E-02 -9.400E-01 2.679E-02 2.994E-02 2.429E-02 -9.200E-01 2.422E-02 2.793E-02 2.193E-02 -9.000E-01 2.193E-02 2.525E-02 1.999E-02 -8.800E-01 1.999E-02 2.291E-02 1.839E-02 -8.600E-01 1.828E-02 2.074E-02 1.720E-02 -8.400E-01 1.701E-02 1.892E-02 1.640E-02 -8.200E-01 1.606E-02 1.739E-02 1.577E-02 -7.800E-01 1.494E-02 1.518E-02 1.487E-02 -7.600E-01 1.445E-02 1.453E-02 1.445E-02 -7.400E-01 1.407E-02 1.415E-02 1.407E-02 -6.600E-01 1.255E-02 1.255E-02 1.255E-02 -3.800E-01 7.224E-03 7.224E-03 7.224E-03 1.800E-10 -3.422E-12 -3.422E-12 -3.422E-12 7.800E-10 -1.483E-11 -1.483E-11 -1.483E-11 8.000E-10 -1.521E-11 -1.521E-11 -1.521E-11 8.200E-10 -1.559E-11 -1.559E-11 -1.559E-11 8.400E-10 -1.597E-11 -1.597E-11 -1.597E-11 8.600E-10 -1.635E-11 -1.635E-11 -1.635E-11 9.400E-10 -1.787E-11 -1.787E-11 -1.787E-11 1.000E+00 -1.901E-02 -1.901E-02 -1.901E-02 1.180E+00 -2.243E-02 -2.243E-02 -2.243E-02 1.380E+00 -2.624E-02 -2.624E-02 -2.624E-02 1.460E+00 -2.776E-02 -2.776E-02 -2.776E-02 1.740E+00 -3.308E-02 -3.308E-02 -3.308E-02 1.780E+00 -3.384E-02 -3.384E-02 -3.384E-02 1.800E+00 -3.422E-02 -3.422E-02 -3.422E-02 1.840E+00 -3.498E-02 -3.498E-02 -3.498E-02 1.860E+00 -3.536E-02 -3.536E-02 -3.536E-02 1.900E+00 -3.612E-02 -3.612E-02 -3.612E-02 1.920E+00 -3.650E-02 -3.650E-02 -3.650E-02 1.940E+00 -3.688E-02 -3.688E-02 -3.688E-02 1.980E+00 -3.764E-02 -3.764E-02 -3.764E-02 2.000E+00 -3.802E-02 -3.802E-02 -3.802E-02 2.060E+00 -3.916E-02 -3.916E-02 -3.916E-02 2.080E+00 -3.954E-02 -3.954E-02 -3.954E-02 2.120E+00 -4.030E-02 -4.030E-02 -4.030E-02 2.140E+00 -4.068E-02 -4.068E-02 -4.068E-02 2.180E+00 -4.144E-02 -4.144E-02 -4.144E-02 2.240E+00 -4.259E-02 -4.259E-02 -4.259E-02 2.280E+00 -4.335E-02 -4.335E-02 -4.335E-02 2.300E+00 -4.373E-02 -4.373E-02 -4.373E-02 2.320E+00 -4.411E-02 -4.411E-02 -4.411E-02 2.340E+00 -4.449E-02 -4.449E-02 -4.449E-02 2.360E+00 -4.487E-02 -4.487E-02 -4.487E-02 2.400E+00 -4.563E-02 -4.563E-02 -4.563E-02 2.420E+00 -4.601E-02 -4.601E-02 -4.601E-02 2.440E+00 -4.639E-02 -4.639E-02 -4.639E-02 2.500E+00 -4.753E-02 -4.753E-02 -4.753E-02 4.980E+00 -9.468E-02 -9.468E-02 -9.468E-02 5.000E+00 -9.506E-02 -9.506E-02 -9.506E-02 | [Pulldown] -2.500E+00 -2.836E-01 -2.693E-01 -2.963E-01 0.000E+00 -4.462E-02 -3.916E-02 -5.070E-02 2.000E-02 -4.283E-02 -3.733E-02 -4.886E-02 4.000E-02 -4.105E-02 -3.560E-02 -4.717E-02 6.000E-02 -3.933E-02 -3.390E-02 -4.536E-02 8.000E-02 -3.772E-02 -3.231E-02 -4.376E-02 1.000E-01 -3.589E-02 -3.060E-02 -4.209E-02 1.200E-01 -3.433E-02 -2.903E-02 -4.040E-02 1.400E-01 -3.269E-02 -2.752E-02 -3.880E-02 1.600E-01 -3.118E-02 -2.593E-02 -3.720E-02 1.800E-01 -2.954E-02 -2.439E-02 -3.549E-02 2.000E-01 -2.801E-02 -2.289E-02 -3.389E-02 2.200E-01 -2.695E-02 -2.182E-02 -3.275E-02 2.400E-01 -2.536E-02 -2.033E-02 -3.123E-02 2.600E-01 -2.380E-02 -1.888E-02 -2.960E-02 2.800E-01 -2.227E-02 -1.745E-02 -2.806E-02 3.000E-01 -2.076E-02 -1.598E-02 -2.655E-02 3.200E-01 -1.931E-02 -1.445E-02 -2.500E-02 3.400E-01 -1.781E-02 -1.306E-02 -2.333E-02 3.600E-01 -1.632E-02 -1.162E-02 -2.181E-02 3.800E-01 -1.483E-02 -1.029E-02 -2.026E-02 4.000E-01 -1.333E-02 -8.922E-03 -1.870E-02 4.200E-01 -1.183E-02 -7.533E-03 -1.718E-02 4.400E-01 -1.039E-02 -6.163E-03 -1.564E-02 4.600E-01 -8.957E-03 -4.743E-03 -1.410E-02 4.800E-01 -7.567E-03 -3.413E-03 -1.252E-02 5.000E-01 -6.167E-03 -2.124E-03 -1.104E-02 5.200E-01 -4.767E-03 -8.338E-04 -9.581E-03 5.400E-01 -3.318E-03 4.359E-04 -8.121E-03 5.600E-01 -2.018E-03 1.666E-03 -6.721E-03 5.800E-01 -6.281E-04 2.875E-03 -5.252E-03 6.000E-01 6.417E-04 4.075E-03 -3.832E-03 6.200E-01 2.021E-03 5.225E-03 -2.302E-03 6.400E-01 3.211E-03 6.395E-03 -9.624E-04 6.600E-01 4.061E-03 7.115E-03 -1.259E-05 6.800E-01 5.241E-03 8.114E-03 1.327E-03 7.000E-01 6.431E-03 9.054E-03 2.667E-03 7.200E-01 7.570E-03 9.974E-03 3.877E-03 7.400E-01 8.590E-03 1.088E-02 5.107E-03 7.600E-01 9.620E-03 1.165E-02 6.316E-03 7.800E-01 1.048E-02 1.235E-02 7.546E-03 8.000E-01 1.129E-02 1.297E-02 8.646E-03 8.200E-01 1.210E-02 1.348E-02 9.616E-03 8.400E-01 1.275E-02 1.388E-02 1.057E-02 8.600E-01 1.327E-02 1.422E-02 1.136E-02 8.800E-01 1.370E-02 1.481E-02 1.207E-02 9.000E-01 1.404E-02 1.498E-02 1.272E-02 9.200E-01 1.425E-02 1.510E-02 1.324E-02 9.400E-01 1.439E-02 1.518E-02 1.363E-02 9.600E-01 1.446E-02 1.522E-02 1.389E-02 9.800E-01 1.494E-02 1.525E-02 1.404E-02 1.000E+00 1.498E-02 1.527E-02 1.415E-02 1.020E+00 1.500E-02 1.529E-02 1.424E-02 1.040E+00 1.500E-02 1.529E-02 1.424E-02 1.060E+00 1.500E-02 1.529E-02 1.424E-02 1.080E+00 1.500E-02 1.529E-02 1.424E-02 1.100E+00 1.500E-02 1.529E-02 1.424E-02 1.120E+00 1.500E-02 1.529E-02 1.424E-02 1.140E+00 1.500E-02 1.529E-02 1.424E-02 1.160E+00 1.500E-02 1.529E-02 1.424E-02 1.180E+00 1.500E-02 1.529E-02 1.424E-02 1.200E+00 1.500E-02 1.529E-02 1.424E-02 1.220E+00 1.500E-02 1.529E-02 1.424E-02 1.240E+00 1.500E-02 1.529E-02 1.424E-02 1.260E+00 1.500E-02 1.529E-02 1.424E-02 1.280E+00 1.500E-02 1.529E-02 1.424E-02 1.300E+00 1.500E-02 1.529E-02 1.424E-02 1.320E+00 1.500E-02 1.529E-02 1.424E-02 1.340E+00 1.500E-02 1.529E-02 1.424E-02 1.360E+00 1.500E-02 1.529E-02 1.424E-02 1.380E+00 1.500E-02 1.529E-02 1.424E-02 1.400E+00 1.500E-02 1.529E-02 1.424E-02 1.420E+00 1.500E-02 1.529E-02 1.424E-02 1.440E+00 1.500E-02 1.529E-02 1.424E-02 1.460E+00 1.500E-02 1.529E-02 1.424E-02 1.480E+00 1.500E-02 1.529E-02 1.424E-02 1.500E+00 1.500E-02 1.529E-02 1.424E-02 1.520E+00 1.500E-02 1.529E-02 1.424E-02 1.540E+00 1.500E-02 1.529E-02 1.424E-02 1.560E+00 1.500E-02 1.529E-02 1.424E-02 1.580E+00 1.500E-02 1.529E-02 1.424E-02 1.600E+00 1.500E-02 1.529E-02 1.424E-02 1.620E+00 1.500E-02 1.529E-02 1.424E-02 1.640E+00 1.500E-02 1.529E-02 1.424E-02 1.660E+00 1.500E-02 1.529E-02 1.424E-02 1.680E+00 1.500E-02 1.529E-02 1.424E-02 1.700E+00 1.500E-02 1.529E-02 1.424E-02 1.720E+00 1.500E-02 1.529E-02 1.424E-02 1.740E+00 1.500E-02 1.529E-02 1.424E-02 1.760E+00 1.500E-02 1.529E-02 1.424E-02 1.780E+00 1.500E-02 1.529E-02 1.424E-02 1.800E+00 1.500E-02 1.529E-02 1.424E-02 1.820E+00 1.500E-02 1.529E-02 1.424E-02 1.840E+00 1.500E-02 1.529E-02 1.424E-02 1.860E+00 1.500E-02 1.529E-02 1.424E-02 2.500E+00 1.500E-02 1.529E-02 1.424E-02 5.000E+00 1.500E-02 1.529E-02 1.424E-02 | [Rising Waveform] R_fixture = 50.000 V_fixture = 2.500 V_fixture_min = 2.375 V_fixture_max = 2.625 | | time V(typ) V(min) V(max) | 0.000S 2.115V 1.983V 2.260V 6.000pS 2.115V 1.983V 2.260V 12.000pS 2.115V 1.983V 2.260V 14.000pS 2.115V 1.983V 2.260V 16.000pS 2.115V 1.983V 2.260V 18.000pS 2.115V 1.983V 2.260V 20.000pS 2.115V 1.983V 2.260V 22.000pS 2.115V 1.983V 2.260V 24.000pS 2.117V 1.984V 2.260V 28.000pS 2.117V 1.984V 2.261V 30.000pS 2.117V 1.985V 2.261V 32.000pS 2.118V 1.985V 2.262V 34.000pS 2.118V 1.985V 2.262V 36.000pS 2.119V 1.987V 2.262V 38.000pS 2.119V 1.987V 2.262V 40.000pS 2.120V 1.987V 2.263V 42.000pS 2.121V 1.988V 2.263V 44.000pS 2.121V 1.988V 2.264V 46.000pS 2.123V 1.989V 2.264V 50.000pS 2.125V 1.990V 2.266V 52.000pS 2.126V 1.990V 2.266V 54.000pS 2.127V 1.991V 2.267V 56.000pS 2.129V 1.991V 2.268V 58.000pS 2.130V 1.993V 2.269V 60.000pS 2.132V 1.994V 2.270V 64.000pS 2.137V 1.997V 2.272V 66.000pS 2.139V 1.999V 2.275V 68.000pS 2.142V 2.000V 2.276V 70.000pS 2.144V 2.001V 2.278V 72.000pS 2.148V 2.002V 2.279V 76.000pS 2.154V 2.007V 2.283V 78.000pS 2.157V 2.009V 2.285V 80.000pS 2.161V 2.011V 2.287V 82.000pS 2.164V 2.014V 2.291V 84.000pS 2.167V 2.017V 2.294V 90.000pS 2.179V 2.026V 2.304V 92.000pS 2.182V 2.030V 2.308V 94.000pS 2.187V 2.033V 2.312V 96.000pS 2.190V 2.037V 2.316V 98.000pS 2.195V 2.040V 2.320V 100.000pS 2.200V 2.044V 2.323V 106.000pS 2.214V 2.057V 2.336V 114.000pS 2.233V 2.076V 2.355V 118.000pS 2.244V 2.086V 2.365V 126.000pS 2.267V 2.107V 2.387V 134.000pS 2.287V 2.131V 2.408V 136.000pS 2.293V 2.137V 2.414V 138.000pS 2.298V 2.143V 2.420V 142.000pS 2.308V 2.155V 2.431V 148.000pS 2.324V 2.174V 2.447V 154.000pS 2.339V 2.190V 2.463V 158.000pS 2.349V 2.202V 2.473V 160.000pS 2.354V 2.207V 2.479V 164.000pS 2.363V 2.217V 2.489V 166.000pS 2.368V 2.222V 2.493V 168.000pS 2.373V 2.227V 2.498V 172.000pS 2.381V 2.238V 2.506V 180.000pS 2.398V 2.257V 2.523V 182.000pS 2.401V 2.261V 2.528V 184.000pS 2.405V 2.266V 2.531V 188.000pS 2.411V 2.275V 2.538V 190.000pS 2.414V 2.278V 2.541V 192.000pS 2.418V 2.283V 2.545V 196.000pS 2.425V 2.291V 2.551V 202.000pS 2.435V 2.303V 2.560V 204.000pS 2.437V 2.307V 2.563V 212.000pS 2.448V 2.319V 2.574V 214.000pS 2.451V 2.321V 2.576V 216.000pS 2.454V 2.325V 2.579V 222.000pS 2.460V 2.333V 2.585V 224.000pS 2.462V 2.336V 2.588V 228.000pS 2.467V 2.340V 2.591V 230.000pS 2.469V 2.343V 2.593V 232.000pS 2.470V 2.345V 2.596V 234.000pS 2.473V 2.346V 2.598V 238.000pS 2.476V 2.351V 2.601V 240.000pS 2.477V 2.352V 2.602V 244.000pS 2.481V 2.356V 2.606V 246.000pS 2.482V 2.358V 2.607V 248.000pS 2.483V 2.359V 2.608V 254.000pS 2.487V 2.363V 2.611V 256.000pS 2.488V 2.364V 2.613V 258.000pS 2.489V 2.365V 2.614V 260.000pS 2.490V 2.367V 2.615V 266.000pS 2.493V 2.369V 2.618V 272.000pS 2.495V 2.371V 2.620V 274.000pS 2.496V 2.371V 2.620V 278.000pS 2.498V 2.373V 2.622V 280.000pS 2.498V 2.374V 2.623V 286.000pS 2.499V 2.375V 2.624V 288.000pS 2.499V 2.375V 2.624V 292.000pS 2.500V 2.375V 2.625V 294.000pS 2.500V 2.375V 2.625V 296.000pS 2.500V 2.375V 2.625V 298.000pS 2.500V 2.375V 2.625V 300.000pS 2.500V 2.375V 2.625V 302.000pS 2.500V 2.375V 2.625V 304.000pS 2.500V 2.375V 2.625V 306.000pS 2.500V 2.375V 2.625V 308.000pS 2.500V 2.375V 2.625V [Falling Waveform] R_fixture = 50.000 V_fixture = 2.500 V_fixture_min = 2.375 V_fixture_max = 2.625 | | time V(typ) V(min) V(max) | 0.000S 2.500V 2.375V 2.625V 8.000pS 2.500V 2.375V 2.625V 10.000pS 2.500V 2.375V 2.625V 14.000pS 2.500V 2.375V 2.625V 18.000pS 2.500V 2.375V 2.625V 20.000pS 2.500V 2.375V 2.625V 22.000pS 2.500V 2.375V 2.625V 28.000pS 2.499V 2.375V 2.625V 30.000pS 2.499V 2.375V 2.625V 32.000pS 2.499V 2.375V 2.625V 34.000pS 2.498V 2.374V 2.625V 36.000pS 2.498V 2.374V 2.624V 38.000pS 2.498V 2.374V 2.624V 42.000pS 2.496V 2.373V 2.623V 44.000pS 2.495V 2.373V 2.622V 46.000pS 2.495V 2.371V 2.622V 50.000pS 2.494V 2.370V 2.620V 52.000pS 2.494V 2.369V 2.619V 54.000pS 2.493V 2.368V 2.618V 58.000pS 2.490V 2.367V 2.616V 60.000pS 2.489V 2.366V 2.615V 62.000pS 2.488V 2.364V 2.614V 68.000pS 2.484V 2.360V 2.609V 70.000pS 2.482V 2.359V 2.607V 72.000pS 2.481V 2.356V 2.604V 74.000pS 2.478V 2.355V 2.603V 76.000pS 2.476V 2.353V 2.601V 82.000pS 2.469V 2.346V 2.593V 84.000pS 2.466V 2.342V 2.589V 86.000pS 2.464V 2.340V 2.586V 88.000pS 2.460V 2.337V 2.583V 90.000pS 2.458V 2.334V 2.579V 92.000pS 2.454V 2.330V 2.576V 94.000pS 2.450V 2.327V 2.572V 96.000pS 2.446V 2.323V 2.569V 102.000pS 2.433V 2.311V 2.555V 104.000pS 2.428V 2.308V 2.552V 108.000pS 2.420V 2.300V 2.542V 114.000pS 2.404V 2.284V 2.529V 120.000pS 2.387V 2.268V 2.513V 122.000pS 2.383V 2.262V 2.507V 126.000pS 2.372V 2.251V 2.496V 132.000pS 2.354V 2.235V 2.478V 134.000pS 2.349V 2.229V 2.472V 136.000pS 2.343V 2.223V 2.467V 140.000pS 2.332V 2.210V 2.454V 144.000pS 2.320V 2.197V 2.441V 146.000pS 2.314V 2.191V 2.437V 148.000pS 2.310V 2.184V 2.431V 150.000pS 2.302V 2.178V 2.425V 152.000pS 2.296V 2.173V 2.418V 156.000pS 2.286V 2.161V 2.407V 158.000pS 2.280V 2.154V 2.401V 162.000pS 2.269V 2.142V 2.390V 164.000pS 2.264V 2.136V 2.385V 170.000pS 2.247V 2.120V 2.369V 172.000pS 2.242V 2.115V 2.364V 174.000pS 2.238V 2.109V 2.360V 178.000pS 2.228V 2.098V 2.350V 180.000pS 2.223V 2.093V 2.345V 182.000pS 2.219V 2.087V 2.340V 188.000pS 2.204V 2.073V 2.328V 192.000pS 2.197V 2.063V 2.320V 200.000pS 2.183V 2.048V 2.307V 202.000pS 2.179V 2.044V 2.304V 204.000pS 2.177V 2.041V 2.300V 206.000pS 2.173V 2.037V 2.298V 210.000pS 2.167V 2.030V 2.293V 214.000pS 2.161V 2.024V 2.289V 220.000pS 2.154V 2.016V 2.283V 226.000pS 2.148V 2.008V 2.278V 228.000pS 2.147V 2.005V 2.277V 232.000pS 2.143V 2.002V 2.274V 234.000pS 2.141V 2.000V 2.273V 236.000pS 2.139V 1.998V 2.271V 240.000pS 2.136V 1.995V 2.269V 244.000pS 2.133V 1.992V 2.267V 246.000pS 2.131V 1.991V 2.267V 248.000pS 2.130V 1.990V 2.266V 252.000pS 2.127V 1.989V 2.265V 254.000pS 2.126V 1.988V 2.263V 256.000pS 2.125V 1.987V 2.263V 260.000pS 2.124V 1.985V 2.262V 262.000pS 2.123V 1.985V 2.262V 264.000pS 2.121V 1.984V 2.261V 266.000pS 2.121V 1.984V 2.261V 268.000pS 2.120V 1.984V 2.261V 270.000pS 2.120V 1.983V 2.261V 272.000pS 2.119V 1.983V 2.260V 274.000pS 2.118V 1.983V 2.260V 276.000pS 2.118V 1.983V 2.260V 278.000pS 2.117V 1.983V 2.260V 280.000pS 2.117V 1.983V 2.260V 282.000pS 2.117V 1.983V 2.260V 284.000pS 2.115V 1.983V 2.260V 286.000pS 2.115V 1.983V 2.260V 288.000pS 2.115V 1.983V 2.260V 290.000pS 2.115V 1.983V 2.260V 292.000pS 2.115V 1.983V 2.260V 294.000pS 2.115V 1.983V 2.260V [Ramp] dV/dt_f 2.310E-01/8.813E-11 2.532E-01/8.366E-11 2.190E-01/8.175E-11 dV/dt_r 2.310E-01/9.813E-11 2.532E-01/9.080E-11 2.190E-01/9.187E-11 R_load = 50 | | [Model] out_cml_3v3 Model_type Open_drain Vref=3.300E+00 Rref=5.000E+01 Cref=0.000E+00 Vmeas=3.100E+00 C_comp 6.090E-13 6.090E-13 6.090E-13 | [Voltage Range] 3.300E+00 3.000E+00 3.600E+00 [POWER Clamp Reference] 3.300E+00 3.000E+00 3.600E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [GND Clamp] -3.300E+00 -2.359E-01 -2.739E-01 -1.575E-01 -2.500E+00 -1.555E-01 -1.859E-01 -1.061E-01 -1.020E+00 -1.166E-02 -1.630E-02 -6.773E-03 -1.000E+00 -1.001E-02 -1.419E-02 -5.811E-03 -9.600E-01 -5.486E-03 -9.222E-03 -2.367E-03 -9.200E-01 -2.257E-03 -5.059E-03 -4.222E-04 -9.000E-01 -9.929E-04 -3.327E-03 0.000E+00 -8.800E-01 -3.286E-04 -1.995E-03 0.000E+00 -8.400E-01 0.000E+00 -4.317E-04 0.000E+00 -8.200E-01 0.000E+00 0.000E+00 0.000E+00 -8.000E-01 0.000E+00 0.000E+00 0.000E+00 -7.800E-01 0.000E+00 0.000E+00 0.000E+00 -7.400E-01 0.000E+00 0.000E+00 0.000E+00 -7.200E-01 0.000E+00 0.000E+00 0.000E+00 -6.600E-01 0.000E+00 0.000E+00 0.000E+00 -6.400E-01 0.000E+00 0.000E+00 0.000E+00 -5.800E-01 0.000E+00 0.000E+00 0.000E+00 -5.600E-01 0.000E+00 0.000E+00 0.000E+00 -5.200E-01 0.000E+00 0.000E+00 0.000E+00 -4.400E-01 0.000E+00 0.000E+00 0.000E+00 -4.000E-01 0.000E+00 0.000E+00 0.000E+00 -3.800E-01 0.000E+00 0.000E+00 0.000E+00 -2.400E-01 0.000E+00 0.000E+00 0.000E+00 -2.200E-01 0.000E+00 0.000E+00 0.000E+00 -2.000E-01 0.000E+00 0.000E+00 0.000E+00 -8.000E-02 0.000E+00 0.000E+00 0.000E+00 -4.000E-02 0.000E+00 0.000E+00 0.000E+00 -2.000E-02 0.000E+00 0.000E+00 0.000E+00 6.176E-16 0.000E+00 0.000E+00 0.000E+00 6.000E-02 0.000E+00 0.000E+00 0.000E+00 1.000E-01 0.000E+00 0.000E+00 0.000E+00 2.000E-01 0.000E+00 0.000E+00 0.000E+00 2.200E-01 0.000E+00 0.000E+00 0.000E+00 4.400E-01 0.000E+00 0.000E+00 0.000E+00 4.600E-01 0.000E+00 0.000E+00 0.000E+00 4.800E-01 0.000E+00 0.000E+00 0.000E+00 6.200E-01 0.000E+00 0.000E+00 0.000E+00 6.400E-01 0.000E+00 0.000E+00 0.000E+00 7.200E-01 0.000E+00 0.000E+00 0.000E+00 7.600E-01 0.000E+00 0.000E+00 0.000E+00 7.800E-01 0.000E+00 0.000E+00 0.000E+00 8.000E-01 0.000E+00 0.000E+00 0.000E+00 8.400E-01 0.000E+00 0.000E+00 0.000E+00 8.800E-01 0.000E+00 0.000E+00 0.000E+00 9.000E-01 0.000E+00 0.000E+00 0.000E+00 9.400E-01 0.000E+00 0.000E+00 0.000E+00 9.800E-01 0.000E+00 0.000E+00 0.000E+00 1.020E+00 0.000E+00 0.000E+00 0.000E+00 1.080E+00 0.000E+00 0.000E+00 0.000E+00 1.100E+00 0.000E+00 0.000E+00 0.000E+00 1.120E+00 0.000E+00 0.000E+00 0.000E+00 2.020E+00 0.000E+00 0.000E+00 0.000E+00 6.600E+00 0.000E+00 0.000E+00 0.000E+00 | [Power Clamp] -3.300E+00 3.098E-01 3.122E-01 3.022E-01 -1.020E+00 3.334E-02 3.684E-02 3.183E-02 -1.000E+00 3.108E-02 3.442E-02 2.966E-02 -9.800E-01 2.840E-02 3.215E-02 2.702E-02 -9.600E-01 2.592E-02 2.952E-02 2.448E-02 -9.400E-01 2.357E-02 2.704E-02 2.220E-02 -9.200E-01 2.137E-02 2.465E-02 2.021E-02 -9.000E-01 1.947E-02 2.250E-02 1.856E-02 -8.800E-01 1.839E-02 2.046E-02 1.735E-02 -8.600E-01 1.713E-02 1.875E-02 1.643E-02 -8.400E-01 1.615E-02 1.731E-02 1.597E-02 -8.200E-01 1.559E-02 1.611E-02 1.559E-02 -8.000E-01 1.521E-02 1.534E-02 1.521E-02 -7.800E-01 1.483E-02 1.483E-02 1.483E-02 -7.600E-01 1.445E-02 1.445E-02 1.445E-02 -7.400E-01 1.407E-02 1.407E-02 1.407E-02 -6.800E-01 1.293E-02 1.293E-02 1.293E-02 -2.000E-02 3.802E-04 3.802E-04 3.802E-04 0.000E+00 0.000E+00 0.000E+00 0.000E+00 2.000E-02 -3.802E-04 -3.802E-04 -3.802E-04 1.400E-01 -2.662E-03 -2.662E-03 -2.662E-03 1.020E+00 -1.939E-02 -1.939E-02 -1.939E-02 1.340E+00 -2.548E-02 -2.548E-02 -2.548E-02 1.420E+00 -2.700E-02 -2.700E-02 -2.700E-02 1.500E+00 -2.852E-02 -2.852E-02 -2.852E-02 1.520E+00 -2.890E-02 -2.890E-02 -2.890E-02 1.540E+00 -2.928E-02 -2.928E-02 -2.928E-02 1.560E+00 -2.966E-02 -2.966E-02 -2.966E-02 1.580E+00 -3.004E-02 -3.004E-02 -3.004E-02 1.620E+00 -3.080E-02 -3.080E-02 -3.080E-02 1.640E+00 -3.118E-02 -3.118E-02 -3.118E-02 1.660E+00 -3.156E-02 -3.156E-02 -3.156E-02 1.680E+00 -3.194E-02 -3.194E-02 -3.194E-02 1.700E+00 -3.232E-02 -3.232E-02 -3.232E-02 1.720E+00 -3.270E-02 -3.270E-02 -3.270E-02 1.760E+00 -3.346E-02 -3.346E-02 -3.346E-02 1.780E+00 -3.384E-02 -3.384E-02 -3.384E-02 1.820E+00 -3.460E-02 -3.460E-02 -3.460E-02 1.880E+00 -3.574E-02 -3.574E-02 -3.574E-02 1.900E+00 -3.612E-02 -3.612E-02 -3.612E-02 1.920E+00 -3.650E-02 -3.650E-02 -3.650E-02 1.960E+00 -3.726E-02 -3.726E-02 -3.726E-02 2.040E+00 -3.878E-02 -3.878E-02 -3.878E-02 2.060E+00 -3.916E-02 -3.916E-02 -3.916E-02 2.080E+00 -3.954E-02 -3.954E-02 -3.954E-02 2.100E+00 -3.992E-02 -3.992E-02 -3.992E-02 2.200E+00 -4.183E-02 -4.183E-02 -4.183E-02 2.220E+00 -4.221E-02 -4.221E-02 -4.221E-02 2.340E+00 -4.449E-02 -4.449E-02 -4.449E-02 2.360E+00 -4.487E-02 -4.487E-02 -4.487E-02 2.500E+00 -4.753E-02 -4.753E-02 -4.753E-02 2.520E+00 -4.791E-02 -4.791E-02 -4.791E-02 2.540E+00 -4.829E-02 -4.829E-02 -4.829E-02 2.640E+00 -5.019E-02 -5.019E-02 -5.019E-02 2.660E+00 -5.057E-02 -5.057E-02 -5.057E-02 2.700E+00 -5.133E-02 -5.133E-02 -5.133E-02 2.740E+00 -5.209E-02 -5.209E-02 -5.209E-02 2.760E+00 -5.247E-02 -5.247E-02 -5.247E-02 2.780E+00 -5.285E-02 -5.285E-02 -5.285E-02 2.800E+00 -5.323E-02 -5.323E-02 -5.323E-02 2.860E+00 -5.437E-02 -5.437E-02 -5.437E-02 2.880E+00 -5.475E-02 -5.475E-02 -5.475E-02 2.900E+00 -5.513E-02 -5.513E-02 -5.513E-02 2.940E+00 -5.589E-02 -5.589E-02 -5.589E-02 2.960E+00 -5.627E-02 -5.627E-02 -5.627E-02 3.080E+00 -5.856E-02 -5.856E-02 -5.856E-02 3.100E+00 -5.894E-02 -5.894E-02 -5.894E-02 3.300E+00 -6.274E-02 -6.274E-02 -6.274E-02 3.380E+00 -6.426E-02 -6.426E-02 -6.426E-02 3.400E+00 -6.464E-02 -6.464E-02 -6.464E-02 3.440E+00 -6.540E-02 -6.540E-02 -6.540E-02 6.600E+00 -1.255E-01 -1.255E-01 -1.255E-01 | [Pulldown] -3.300E+00 -3.004E-01 -2.776E-01 -3.203E-01 0.000E+00 -9.566E-02 -7.712E-02 -1.145E-01 2.000E-02 -9.442E-02 -7.591E-02 -1.133E-01 6.000E-02 -9.193E-02 -7.348E-02 -1.108E-01 1.000E-01 -8.946E-02 -7.107E-02 -1.084E-01 1.400E-01 -8.692E-02 -6.853E-02 -1.057E-01 1.800E-01 -8.438E-02 -6.609E-02 -1.032E-01 2.200E-01 -8.224E-02 -6.385E-02 -1.009E-01 2.600E-01 -7.971E-02 -6.151E-02 -9.830E-02 3.000E-01 -7.697E-02 -5.897E-02 -9.586E-02 3.400E-01 -7.453E-02 -5.633E-02 -9.322E-02 3.800E-01 -7.199E-02 -5.379E-02 -9.068E-02 4.200E-01 -6.945E-02 -5.115E-02 -8.794E-02 4.600E-01 -6.671E-02 -4.848E-02 -8.540E-02 5.000E-01 -6.417E-02 -4.566E-02 -8.286E-02 5.400E-01 -6.153E-02 -4.283E-02 -8.033E-02 5.800E-01 -5.879E-02 -3.992E-02 -7.749E-02 6.200E-01 -5.585E-02 -3.701E-02 -7.495E-02 6.600E-01 -5.351E-02 -3.451E-02 -7.271E-02 7.000E-01 -5.047E-02 -3.158E-02 -7.017E-02 7.400E-01 -4.755E-02 -2.875E-02 -6.743E-02 7.800E-01 -4.446E-02 -2.582E-02 -6.459E-02 8.200E-01 -4.143E-02 -2.294E-02 -6.175E-02 8.600E-01 -3.844E-02 -2.008E-02 -5.891E-02 9.000E-01 -3.536E-02 -1.731E-02 -5.567E-02 9.400E-01 -3.231E-02 -1.435E-02 -5.263E-02 9.800E-01 -2.926E-02 -1.156E-02 -4.950E-02 1.020E+00 -2.634E-02 -8.817E-03 -4.644E-02 1.060E+00 -2.328E-02 -6.188E-03 -4.338E-02 1.100E+00 -2.074E-02 -3.818E-03 -4.069E-02 1.140E+00 -1.783E-02 -1.279E-03 -3.760E-02 1.180E+00 -1.482E-02 1.261E-03 -3.448E-02 1.220E+00 -1.193E-02 3.610E-03 -3.141E-02 1.260E+00 -8.987E-03 5.970E-03 -2.824E-02 1.300E+00 -6.187E-03 8.109E-03 -2.516E-02 1.340E+00 -3.378E-03 1.005E-02 -2.198E-02 1.380E+00 -7.181E-04 1.177E-02 -1.894E-02 1.420E+00 1.941E-03 1.322E-02 -1.590E-02 1.460E+00 4.451E-03 1.423E-02 -1.281E-02 1.500E+00 6.881E-03 1.532E-02 -9.826E-03 1.540E+00 8.600E-03 1.554E-02 -7.467E-03 1.580E+00 1.054E-02 1.574E-02 -4.587E-03 1.620E+00 1.223E-02 1.582E-02 -1.727E-03 1.660E+00 1.354E-02 1.585E-02 1.012E-03 1.700E+00 1.438E-02 1.585E-02 3.632E-03 1.740E+00 1.490E-02 1.585E-02 6.111E-03 1.780E+00 1.549E-02 1.585E-02 8.481E-03 1.820E+00 1.558E-02 1.585E-02 1.047E-02 1.860E+00 1.560E-02 1.585E-02 1.214E-02 1.900E+00 1.563E-02 1.585E-02 1.355E-02 1.940E+00 1.564E-02 1.585E-02 1.435E-02 1.980E+00 1.564E-02 1.585E-02 1.475E-02 2.020E+00 1.564E-02 1.585E-02 1.475E-02 2.060E+00 1.564E-02 1.585E-02 1.475E-02 2.100E+00 1.564E-02 1.585E-02 1.475E-02 2.140E+00 1.564E-02 1.585E-02 1.475E-02 2.180E+00 1.564E-02 1.585E-02 1.475E-02 2.220E+00 1.564E-02 1.585E-02 1.475E-02 2.260E+00 1.564E-02 1.585E-02 1.475E-02 2.300E+00 1.564E-02 1.585E-02 1.475E-02 2.340E+00 1.564E-02 1.585E-02 1.475E-02 2.380E+00 1.564E-02 1.585E-02 1.475E-02 2.420E+00 1.564E-02 1.585E-02 1.475E-02 2.460E+00 1.564E-02 1.585E-02 1.475E-02 2.500E+00 1.564E-02 1.585E-02 1.475E-02 2.540E+00 1.564E-02 1.585E-02 1.475E-02 2.580E+00 1.564E-02 1.585E-02 1.475E-02 2.620E+00 1.564E-02 1.585E-02 1.475E-02 2.660E+00 1.564E-02 1.585E-02 1.475E-02 2.700E+00 1.564E-02 1.585E-02 1.475E-02 2.740E+00 1.564E-02 1.585E-02 1.475E-02 2.780E+00 1.564E-02 1.585E-02 1.475E-02 2.820E+00 1.564E-02 1.585E-02 1.475E-02 2.860E+00 1.564E-02 1.585E-02 1.475E-02 2.900E+00 1.564E-02 1.585E-02 1.475E-02 2.940E+00 1.564E-02 1.585E-02 1.475E-02 2.980E+00 1.564E-02 1.585E-02 1.475E-02 3.020E+00 1.564E-02 1.585E-02 1.475E-02 3.060E+00 1.564E-02 1.585E-02 1.475E-02 3.100E+00 1.564E-02 1.585E-02 1.475E-02 3.140E+00 1.564E-02 1.585E-02 1.475E-02 3.180E+00 1.564E-02 1.585E-02 1.475E-02 3.220E+00 1.564E-02 1.585E-02 1.475E-02 3.260E+00 1.564E-02 1.585E-02 1.475E-02 3.300E+00 1.564E-02 1.585E-02 1.475E-02 6.600E+00 1.564E-02 1.585E-02 1.475E-02 | [Rising Waveform] R_fixture = 50.000 V_fixture = 3.300 V_fixture_min = 3.000 V_fixture_max = 3.600 | | time V(typ) V(min) V(max) | 0.000S 2.899V 2.594V 3.222V 2.000pS 2.899V 2.594V 3.222V 4.000pS 2.899V 2.594V 3.222V 8.000pS 2.899V 2.594V 3.222V 10.000pS 2.898V 2.594V 3.222V 12.000pS 2.898V 2.594V 3.222V 14.000pS 2.898V 2.594V 3.222V 16.000pS 2.898V 2.595V 3.223V 20.000pS 2.899V 2.595V 3.223V 22.000pS 2.899V 2.595V 3.223V 24.000pS 2.899V 2.595V 3.223V 26.000pS 2.899V 2.595V 3.223V 30.000pS 2.900V 2.596V 3.224V 32.000pS 2.900V 2.596V 3.225V 38.000pS 2.901V 2.596V 3.226V 40.000pS 2.901V 2.597V 3.227V 42.000pS 2.901V 2.597V 3.227V 44.000pS 2.903V 2.597V 3.229V 48.000pS 2.903V 2.600V 3.230V 50.000pS 2.904V 2.600V 3.231V 52.000pS 2.904V 2.600V 3.232V 54.000pS 2.905V 2.601V 3.233V 60.000pS 2.907V 2.603V 3.238V 64.000pS 2.910V 2.606V 3.241V 68.000pS 2.912V 2.608V 3.244V 70.000pS 2.915V 2.609V 3.246V 76.000pS 2.921V 2.614V 3.254V 80.000pS 2.925V 2.618V 3.260V 82.000pS 2.928V 2.620V 3.264V 84.000pS 2.930V 2.623V 3.268V 86.000pS 2.932V 2.625V 3.271V 88.000pS 2.936V 2.627V 3.274V 94.000pS 2.946V 2.637V 3.287V 96.000pS 2.949V 2.641V 3.291V 98.000pS 2.953V 2.644V 3.296V 100.000pS 2.956V 2.648V 3.300V 108.000pS 2.972V 2.663V 3.320V 110.000pS 2.977V 2.667V 3.326V 114.000pS 2.986V 2.677V 3.336V 118.000pS 2.997V 2.686V 3.347V 120.000pS 3.002V 2.692V 3.352V 124.000pS 3.011V 2.703V 3.364V 126.000pS 3.017V 2.709V 3.368V 128.000pS 3.022V 2.715V 3.374V 130.000pS 3.028V 2.721V 3.379V 134.000pS 3.039V 2.733V 3.391V 142.000pS 3.060V 2.756V 3.414V 144.000pS 3.066V 2.762V 3.418V 148.000pS 3.076V 2.774V 3.429V 152.000pS 3.085V 2.786V 3.441V 156.000pS 3.096V 2.797V 3.449V 158.000pS 3.101V 2.803V 3.455V 164.000pS 3.116V 2.820V 3.470V 166.000pS 3.122V 2.826V 3.474V 168.000pS 3.128V 2.832V 3.478V 170.000pS 3.133V 2.838V 3.483V 176.000pS 3.147V 2.853V 3.495V 178.000pS 3.152V 2.859V 3.500V 180.000pS 3.157V 2.864V 3.503V 182.000pS 3.160V 2.869V 3.506V 184.000pS 3.164V 2.873V 3.511V 190.000pS 3.178V 2.888V 3.522V 192.000pS 3.183V 2.893V 3.525V 194.000pS 3.187V 2.898V 3.528V 196.000pS 3.190V 2.901V 3.531V 198.000pS 3.195V 2.905V 3.533V 206.000pS 3.209V 2.921V 3.545V 210.000pS 3.216V 2.928V 3.550V 212.000pS 3.220V 2.931V 3.553V 214.000pS 3.224V 2.935V 3.555V 216.000pS 3.227V 2.939V 3.558V 220.000pS 3.233V 2.945V 3.562V 222.000pS 3.237V 2.947V 3.564V 228.000pS 3.245V 2.956V 3.571V 236.000pS 3.256V 2.966V 3.577V 240.000pS 3.261V 2.970V 3.580V 242.000pS 3.263V 2.972V 3.582V 250.000pS 3.271V 2.980V 3.588V 252.000pS 3.274V 2.981V 3.589V 254.000pS 3.275V 2.982V 3.590V 256.000pS 3.276V 2.983V 3.590V 262.000pS 3.281V 2.987V 3.593V 264.000pS 3.282V 2.988V 3.594V 272.000pS 3.287V 2.993V 3.597V 274.000pS 3.288V 2.994V 3.597V 276.000pS 3.289V 2.995V 3.598V 278.000pS 3.290V 2.996V 3.598V 284.000pS 3.293V 2.998V 3.599V 288.000pS 3.295V 2.999V 3.600V 290.000pS 3.295V 2.999V 3.600V 294.000pS 3.296V 3.000V 3.600V 296.000pS 3.298V 3.000V 3.600V 300.000pS 3.299V 3.000V 3.600V 302.000pS 3.299V 3.000V 3.600V 304.000pS 3.299V 3.000V 3.600V 308.000pS 3.299V 3.000V 3.600V 310.000pS 3.300V 3.000V 3.600V 312.000pS 3.300V 3.000V 3.600V 314.000pS 3.300V 3.000V 3.600V 318.000pS 3.300V 3.000V 3.600V [Falling Waveform] R_fixture = 50.000 V_fixture = 3.300 V_fixture_min = 3.000 V_fixture_max = 3.600 | | time V(typ) V(min) V(max) | 0.000S 3.300V 3.000V 3.600V 4.000pS 3.300V 3.000V 3.600V 12.000pS 3.300V 3.000V 3.600V 16.000pS 3.300V 3.000V 3.600V 18.000pS 3.300V 3.000V 3.600V 20.000pS 3.300V 3.000V 3.600V 22.000pS 3.300V 3.000V 3.600V 26.000pS 3.300V 3.000V 3.599V 32.000pS 3.299V 2.999V 3.598V 36.000pS 3.299V 2.999V 3.597V 38.000pS 3.299V 2.999V 3.597V 40.000pS 3.299V 2.999V 3.595V 42.000pS 3.299V 2.999V 3.595V 44.000pS 3.298V 2.998V 3.594V 46.000pS 3.298V 2.998V 3.593V 48.000pS 3.298V 2.996V 3.593V 52.000pS 3.296V 2.995V 3.591V 54.000pS 3.295V 2.995V 3.590V 56.000pS 3.295V 2.994V 3.589V 58.000pS 3.294V 2.993V 3.586V 60.000pS 3.294V 2.993V 3.585V 62.000pS 3.293V 2.992V 3.583V 68.000pS 3.289V 2.989V 3.576V 72.000pS 3.287V 2.987V 3.571V 74.000pS 3.286V 2.986V 3.568V 76.000pS 3.284V 2.983V 3.566V 78.000pS 3.282V 2.982V 3.563V 80.000pS 3.281V 2.980V 3.559V 84.000pS 3.277V 2.976V 3.551V 86.000pS 3.275V 2.974V 3.548V 88.000pS 3.272V 2.972V 3.543V 90.000pS 3.270V 2.969V 3.539V 92.000pS 3.268V 2.967V 3.535V 94.000pS 3.264V 2.964V 3.531V 96.000pS 3.262V 2.962V 3.526V 106.000pS 3.246V 2.944V 3.503V 108.000pS 3.242V 2.940V 3.497V 116.000pS 3.224V 2.922V 3.475V 122.000pS 3.210V 2.909V 3.457V 124.000pS 3.205V 2.904V 3.452V 126.000pS 3.200V 2.899V 3.446V 128.000pS 3.194V 2.893V 3.440V 136.000pS 3.174V 2.871V 3.414V 140.000pS 3.161V 2.859V 3.403V 142.000pS 3.155V 2.853V 3.397V 148.000pS 3.137V 2.835V 3.379V 156.000pS 3.113V 2.809V 3.355V 164.000pS 3.086V 2.782V 3.335V 166.000pS 3.080V 2.776V 3.331V 168.000pS 3.074V 2.771V 3.325V 172.000pS 3.062V 2.760V 3.315V 178.000pS 3.046V 2.743V 3.302V 180.000pS 3.040V 2.737V 3.298V 184.000pS 3.029V 2.726V 3.290V 188.000pS 3.019V 2.715V 3.282V 190.000pS 3.014V 2.709V 3.279V 192.000pS 3.010V 2.704V 3.275V 194.000pS 3.005V 2.699V 3.272V 196.000pS 3.000V 2.694V 3.268V 198.000pS 2.996V 2.688V 3.265V 202.000pS 2.988V 2.679V 3.259V 204.000pS 2.983V 2.674V 3.257V 206.000pS 2.978V 2.670V 3.254V 212.000pS 2.966V 2.659V 3.248V 214.000pS 2.963V 2.654V 3.246V 216.000pS 2.959V 2.651V 3.245V 218.000pS 2.956V 2.647V 3.242V 224.000pS 2.946V 2.636V 3.238V 226.000pS 2.943V 2.634V 3.237V 228.000pS 2.941V 2.630V 3.235V 230.000pS 2.939V 2.628V 3.234V 232.000pS 2.936V 2.626V 3.233V 234.000pS 2.934V 2.623V 3.232V 236.000pS 2.931V 2.620V 3.231V 238.000pS 2.929V 2.617V 3.231V 240.000pS 2.927V 2.616V 3.230V 242.000pS 2.924V 2.614V 3.229V 244.000pS 2.923V 2.611V 3.229V 246.000pS 2.921V 2.610V 3.228V 248.000pS 2.918V 2.608V 3.226V 252.000pS 2.916V 2.606V 3.225V 254.000pS 2.915V 2.604V 3.225V 256.000pS 2.912V 2.603V 3.224V 258.000pS 2.911V 2.602V 3.224V 260.000pS 2.910V 2.601V 3.224V 262.000pS 2.909V 2.600V 3.223V 264.000pS 2.907V 2.598V 3.223V 268.000pS 2.905V 2.597V 3.223V 270.000pS 2.905V 2.597V 3.223V 272.000pS 2.904V 2.596V 3.222V 274.000pS 2.903V 2.595V 3.222V 276.000pS 2.903V 2.595V 3.222V 282.000pS 2.901V 2.594V 3.222V 284.000pS 2.900V 2.594V 3.222V 286.000pS 2.900V 2.594V 3.222V 288.000pS 2.899V 2.594V 3.222V 290.000pS 2.899V 2.594V 3.222V 292.000pS 2.899V 2.594V 3.222V 294.000pS 2.899V 2.594V 3.222V 298.000pS 2.899V 2.594V 3.222V [Ramp] dV/dt_f 2.406E-01/8.770E-11 2.436E-01/8.597E-11 2.268E-01/8.320E-11 dV/dt_r 2.406E-01/1.008E-10 2.436E-01/9.163E-11 2.268E-01/9.257E-11 R_load = 50 | | [Model] Series_50 Model_type Series C_comp 0 0 0 | [Voltage Range] 3.3 3.0 3.6 [R series] 50 40 60 | [End]