| | Teraspeed (R) Labs. | http://www.teraspeed.com | [IBIS Ver] 3.2 [Comment Char] |_char [File Name] nb6l11smn.ibs [File Rev] 3.0 [Source] Teraspeed (R) Labs. [Date] 11-19-2007 [Notes] Quality Check of this IBIS model: Model Passes IBIS Check Model parses into ICX IS. Simulation done with Hyperlynx. 1. MIN TYP MAX information is based on Temprature and Voltage characteristics only. | [Disclaimer] | | Use: Teraspeed (R) Labs has licensed Teraspeed (R) AccuModel (tm) | IBIS models to specific integrated circuit suppliers ("IC Vendors") | for use and distribution as follows: Each IC Vendor may use IBIS | Models, and distribute them to IC Vendor's customers to use solely | for developing printed circuit board designs. Users of this model may | modify the IBIS model to suit its specific applications but | rights to derivative works and such modifications shell belong | to Teraspeed (R) Labs. No other distribution of these materials is | permitted. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED TO IN WRITING | TERASPEED (R) LABS DISCLAIMS AND USER WAIVES ALL WARRANTIES, | EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY AND | FITNESS FOR A PARTICULAR PURPOSE. IN NO EVENT SHALL | TERASPEED BE LIABLE FOR ANY DIRECT OR INDIRECT DAMAGES, | WHETHER IN CONTRACT OR TORT, INCLUDING, WITHOUT LIMITATION, | LOST PROFITS, BUSINESS INTERRUPTION, OR LOST INFORMATION | ARISING OUT OF THE USE OF OR THE INABILITY TO USE THE MODEL, | EVEN IF TERASPEED (R) Labs HAS BEEN ADVISED OF THE POSSIBILITY | OF SUCH DAMAGES. | [Copyright] | | This file is the legal property of Teraspeed (R) Labs Copyright(c) 2007. | All other rights are reserved. | [Component] NB6L11SMN [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg 1.000E-02 1.000E-02 1.000E-02 L_pkg 2.120E-09 2.120E-09 2.120E-09 C_pkg 3.750E-13 3.750E-13 3.750E-13 | [Pin] signal_name model_name R_pin L_pin C_pin | 1 Q0 out_lvds 1.00E-02 2.12E-09 3.75E-13 2 _Q0 out_lvds 1.00E-02 2.12E-09 3.75E-13 3 Q1 out_lvds 1.00E-02 2.12E-09 3.75E-13 4 _Q1 out_lvds 1.00E-02 2.12E-09 3.75E-13 5 VCC POWER 1.00E-02 2.12E-09 3.75E-13 6 NC NC 1.00E-02 2.12E-09 3.75E-13 7 VEE GND 1.00E-02 2.12E-09 3.75E-13 8 VEE GND 1.00E-02 2.12E-09 3.75E-13 9 _VTD term 1.00E-02 2.12E-09 3.75E-13 10 _D in_diff 1.00E-02 2.12E-09 3.75E-13 11 D in_diff 1.00E-02 2.12E-09 3.75E-13 12 VTD term 1.00E-02 2.12E-09 3.75E-13 13 VCC POWER 1.00E-02 2.12E-09 3.75E-13 14 VCC POWER 1.00E-02 2.12E-09 3.75E-13 15 VCC POWER 1.00E-02 2.12E-09 3.75E-13 16 VCC POWER 1.00E-02 2.12E-09 3.75E-13 | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 1 2 NA NA NA NA 3 4 NA NA NA NA 11 10 100mV NA NA NA | [Series Pin Mapping] pin_2 model_name function_table_group | 9 10 Series_50 12 11 Series_50 | [Model] in_diff Model_type Input Vinl = 1.200V Vinh = 1.300V C_comp 387.000fF 387.000fF 387.000fF | | variable typ min max [Voltage Range] 2.50000V 2.37500V 2.62500V [POWER Clamp Reference] 2.50000V 2.37500V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -2.50000V -314.190mA -341.640mA -272.790mA -900.000mV -9.67800mA -16.2000mA -5.65400mA -850.000mV -4.32700mA -8.87800mA -1.79500mA -800.000mV -1.39200mA -4.20100mA -395.700uA -750.000mV -325.900uA -1.50200mA -63.5500uA -700.000mV -61.1500uA -424.500uA -55.2650uA -650.000mV -52.6408uA -112.500uA -46.9799uA -375.000mV -5.84017uA -20.7776uA -1.41231uA -350.000mV -1.58557uA -12.4391uA -1.37397uA -325.000mV -1.54233uA -4.10074uA -1.33564uA 5.00000V 7.66844uA 15.0990uA 6.82983uA | [POWER Clamp] | 5.00000V 0.00000A 0.00000A 0.00000A -225.000mV 0.00000A 0.00000A 0.00000A -300.000mV 0.00000A 0.00000A 0.00000A -425.000mV 10.3033uA 15.5602uA 37.5883uA -450.000mV 12.3640uA 18.6722uA 45.1060uA -550.000mV 20.6067uA 37.3444uA 75.1767uA -600.000mV 24.7280uA 98.8420uA 90.2120uA -650.000mV 105.287uA 212.502uA 105.247uA -700.000mV 185.845uA 475.843uA 120.283uA -750.000mV 480.759uA 1.22546mA 223.712uA -800.000mV 1.36727mA 3.03348mA 638.684uA -850.000mV 3.35819mA 6.81379mA 1.91910mA -900.000mV 7.37510mA 11.8446mA 5.33669mA -950.000mV 13.4300mA 16.8755mA 10.2491mA -1.00000V 19.4849mA 21.9063mA 15.1615mA -2.50000V 201.133mA 172.831mA 162.534mA | | [Model] out_lvds Model_type Output Vref=1.250E+00 Rref=5.000E+01 Cref=0.000E+00 Vmeas=1.250E+00 C_comp 646.00E-15 646.00E-15 646.00E-15 | [Voltage Range] 2.500E+00 2.375E+00 2.625E+00 [POWER Clamp Reference] 2.500E+00 2.375E+00 2.625E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 2.500E+00 2.375E+00 2.625E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [GND Clamp] | -2.50000V -314.190mA -341.640mA -272.790mA -900.000mV -9.67800mA -16.2000mA -5.65400mA -850.000mV -4.32700mA -8.87800mA -1.79500mA -800.000mV -1.39200mA -4.20100mA -395.700uA -750.000mV -325.900uA -1.50200mA -63.5500uA -700.000mV -61.1500uA -424.500uA -55.2650uA -650.000mV -52.6408uA -112.500uA -46.9799uA -375.000mV -5.84017uA -20.7776uA -1.41231uA -350.000mV -1.58557uA -12.4391uA -1.37397uA -325.000mV -1.54233uA -4.10074uA -1.33564uA 0.00000V 0.00000 0.00000 0.00000 5.00000V 0.00000 0.00000 0.00000 | [Power Clamp] -2.500E+00 1.551E-01 1.182E-01 1.996E-01 -2.480E+00 1.532E-01 1.164E-01 1.969E-01 -2.460E+00 1.513E-01 1.151E-01 1.945E-01 -1.020E+00 1.373E-02 9.256E-03 2.009E-02 -1.000E+00 1.182E-02 7.945E-03 1.784E-02 -9.800E-01 1.017E-02 6.726E-03 1.526E-02 -9.600E-01 7.900E-03 4.502E-03 1.269E-02 -9.400E-01 5.800E-03 2.936E-03 1.027E-02 -9.200E-01 4.017E-03 1.986E-03 8.089E-03 -9.000E-01 2.559E-03 1.026E-03 6.107E-03 -8.800E-01 1.530E-03 5.073E-04 4.380E-03 -8.600E-01 8.338E-04 2.250E-04 2.938E-03 -8.400E-01 4.274E-04 9.721E-05 1.881E-03 -8.200E-01 2.037E-04 3.882E-05 1.129E-03 -8.000E-01 1.196E-04 1.446E-05 6.317E-04 -7.800E-01 5.299E-05 4.293E-06 3.300E-04 -7.400E-01 7.413E-06 0.000E+00 7.154E-05 -7.000E-01 0.000E+00 0.000E+00 0.000E+00 7.600E-01 0.000E+00 0.000E+00 0.000E+00 7.800E-01 0.000E+00 0.000E+00 0.000E+00 8.000E-01 0.000E+00 0.000E+00 0.000E+00 8.400E-01 0.000E+00 0.000E+00 0.000E+00 8.600E-01 0.000E+00 0.000E+00 0.000E+00 8.800E-01 0.000E+00 0.000E+00 0.000E+00 9.000E-01 0.000E+00 0.000E+00 0.000E+00 9.200E-01 0.000E+00 0.000E+00 0.000E+00 9.600E-01 0.000E+00 0.000E+00 0.000E+00 9.800E-01 0.000E+00 0.000E+00 0.000E+00 1.020E+00 0.000E+00 0.000E+00 0.000E+00 1.080E+00 0.000E+00 0.000E+00 0.000E+00 1.100E+00 0.000E+00 0.000E+00 0.000E+00 1.140E+00 0.000E+00 0.000E+00 0.000E+00 1.220E+00 0.000E+00 0.000E+00 0.000E+00 1.260E+00 0.000E+00 0.000E+00 0.000E+00 1.280E+00 0.000E+00 0.000E+00 0.000E+00 1.300E+00 0.000E+00 0.000E+00 0.000E+00 1.320E+00 0.000E+00 0.000E+00 0.000E+00 1.340E+00 0.000E+00 0.000E+00 0.000E+00 1.360E+00 0.000E+00 0.000E+00 0.000E+00 1.380E+00 0.000E+00 0.000E+00 0.000E+00 1.400E+00 0.000E+00 0.000E+00 0.000E+00 1.420E+00 0.000E+00 0.000E+00 0.000E+00 1.460E+00 0.000E+00 0.000E+00 0.000E+00 1.480E+00 0.000E+00 0.000E+00 0.000E+00 1.500E+00 0.000E+00 0.000E+00 0.000E+00 1.520E+00 0.000E+00 0.000E+00 0.000E+00 1.600E+00 0.000E+00 0.000E+00 0.000E+00 1.620E+00 0.000E+00 0.000E+00 0.000E+00 4.980E+00 0.000E+00 0.000E+00 0.000E+00 5.000E+00 0.000E+00 0.000E+00 0.000E+00 | [Pullup] -2.500E+00 2.292E-04 1.540E-04 4.137E-04 -2.480E+00 2.274E-04 1.527E-04 4.104E-04 -2.460E+00 2.255E-04 1.515E-04 4.071E-04 -1.020E+00 9.352E-05 6.282E-05 1.688E-04 -1.000E+00 9.169E-05 6.159E-05 1.655E-04 -9.800E-01 8.985E-05 6.035E-05 1.622E-04 -9.600E-01 8.802E-05 5.912E-05 1.589E-04 -9.400E-01 8.618E-05 5.789E-05 1.555E-04 -9.200E-01 8.435E-05 5.666E-05 1.522E-04 -9.000E-01 8.252E-05 5.543E-05 1.489E-04 -8.800E-01 8.068E-05 5.420E-05 1.456E-04 -8.600E-01 7.885E-05 5.296E-05 1.423E-04 -8.400E-01 7.702E-05 5.173E-05 1.390E-04 -8.200E-01 7.518E-05 5.050E-05 1.357E-04 -8.000E-01 7.335E-05 4.927E-05 1.324E-04 -7.800E-01 7.151E-05 4.804E-05 1.291E-04 -7.400E-01 6.785E-05 4.557E-05 1.225E-04 -7.000E-01 6.418E-05 4.447E-05 1.158E-04 7.600E-01 5.622E-05 2.216E-05 8.440E-05 7.800E-01 5.305E-05 -4.356E-06 8.424E-05 8.000E-01 4.617E-05 -5.803E-05 8.412E-05 8.400E-01 2.756E-06 -3.371E-04 8.327E-05 8.600E-01 -5.316E-05 -5.249E-04 8.217E-05 8.800E-01 -1.564E-04 -8.501E-04 7.939E-05 9.000E-01 -3.194E-04 -1.233E-03 7.454E-05 9.200E-01 -5.615E-04 -1.674E-03 6.479E-05 9.600E-01 -1.256E-03 -2.646E-03 1.469E-05 9.800E-01 -1.549E-03 -3.170E-03 -4.313E-05 1.020E+00 -2.478E-03 -4.263E-03 -2.956E-04 1.080E+00 -4.053E-03 -5.974E-03 -1.163E-03 1.100E+00 -4.608E-03 -6.556E-03 -1.451E-03 1.140E+00 -5.742E-03 -7.734E-03 -2.304E-03 1.220E+00 -8.075E-03 -1.009E-02 -4.358E-03 1.260E+00 -9.261E-03 -1.127E-02 -5.468E-03 1.280E+00 -9.864E-03 -1.182E-02 -6.031E-03 1.300E+00 -1.044E-02 -1.227E-02 -6.600E-03 1.320E+00 -1.102E-02 -1.286E-02 -7.182E-03 1.340E+00 -1.158E-02 -1.336E-02 -7.761E-03 1.360E+00 -1.210E-02 -1.397E-02 -8.344E-03 1.380E+00 -1.256E-02 -1.479E-02 -8.924E-03 1.400E+00 -1.295E-02 -1.525E-02 -9.508E-03 1.420E+00 -1.320E-02 -1.588E-02 -1.006E-02 1.460E+00 -1.372E-02 -1.708E-02 -1.103E-02 1.480E+00 -1.391E-02 -1.769E-02 -1.141E-02 1.500E+00 -1.450E-02 -1.829E-02 -1.174E-02 1.520E+00 -1.467E-02 -1.890E-02 -1.202E-02 1.600E+00 -1.588E-02 -2.132E-02 -1.271E-02 1.620E+00 -1.619E-02 -2.192E-02 -1.314E-02 4.980E+00 -6.709E-02 -1.235E-01 -5.137E-02 5.000E+00 -6.739E-02 -1.242E-01 -5.164E-02 | [Pulldown] -2.512E+00 -2.624E-02 -2.624E-02 -2.624E-02 -1.000E+00 -2.000E-02 -2.000E-02 -2.000E-02 0.000E+00 -1.590E-02 -1.695E-02 -1.445E-02 2.000E-02 -1.578E-02 -1.680E-02 -1.396E-02 8.000E-02 -1.540E-02 -1.648E-02 -1.357E-02 1.000E-01 -1.534E-02 -1.637E-02 -1.341E-02 1.200E-01 -1.505E-02 -1.615E-02 -1.327E-02 1.400E-01 -1.481E-02 -1.584E-02 -1.312E-02 1.600E-01 -1.411E-02 -1.544E-02 -1.294E-02 1.800E-01 -1.371E-02 -1.494E-02 -1.268E-02 2.000E-01 -1.324E-02 -1.404E-02 -1.230E-02 2.200E-01 -1.285E-02 -1.364E-02 -1.197E-02 2.600E-01 -1.188E-02 -1.266E-02 -1.105E-02 2.800E-01 -1.143E-02 -1.221E-02 -1.059E-02 3.000E-01 -1.099E-02 -1.180E-02 -1.015E-02 3.200E-01 -1.060E-02 -1.142E-02 -9.738E-03 3.400E-01 -1.023E-02 -1.108E-02 -9.337E-03 3.600E-01 -9.888E-03 -1.077E-02 -8.968E-03 3.800E-01 -9.573E-03 -1.049E-02 -8.619E-03 4.200E-01 -9.014E-03 -9.971E-03 -7.991E-03 4.600E-01 -8.511E-03 -9.484E-03 -7.429E-03 5.200E-01 -7.797E-03 -8.723E-03 -6.666E-03 5.600E-01 -7.315E-03 -8.094E-03 -6.174E-03 5.800E-01 -7.053E-03 -7.662E-03 -5.915E-03 6.000E-01 -6.786E-03 -7.148E-03 -5.655E-03 6.400E-01 -6.196E-03 -5.986E-03 -5.107E-03 6.600E-01 -5.945E-03 -5.537E-03 -4.886E-03 6.800E-01 -5.570E-03 -4.935E-03 -4.571E-03 7.200E-01 -4.645E-03 -3.746E-03 -3.849E-03 7.400E-01 -4.098E-03 -3.156E-03 -3.416E-03 7.600E-01 -3.518E-03 -2.563E-03 -2.927E-03 7.800E-01 -2.933E-03 -1.975E-03 -2.397E-03 8.200E-01 -1.777E-03 -8.285E-04 -1.295E-03 8.600E-01 -6.431E-04 2.860E-04 -1.978E-04 8.800E-01 -9.610E-05 8.170E-04 3.275E-04 9.200E-01 9.724E-04 1.833E-03 1.345E-03 9.600E-01 1.959E-03 2.719E-03 2.262E-03 9.800E-01 2.408E-03 3.086E-03 2.668E-03 1.000E+00 2.813E-03 3.379E-03 3.024E-03 1.020E+00 3.161E-03 3.589E-03 3.320E-03 1.040E+00 3.439E-03 3.719E-03 3.549E-03 1.060E+00 3.645E-03 3.790E-03 3.716E-03 1.080E+00 3.781E-03 3.825E-03 3.826E-03 1.120E+00 3.894E-03 3.847E-03 3.921E-03 1.140E+00 3.919E-03 3.850E-03 3.945E-03 1.200E+00 3.941E-03 3.853E-03 3.968E-03 1.220E+00 3.942E-03 3.853E-03 3.970E-03 5.068E+00 3.996E-03 3.904E-03 4.028E-03 | [Rising Waveform] R_fixture = 50.000 V_fixture = 1.250 V_fixture_min = 1.250 V_fixture_max = 1.250 | | time V(typ) V(min) V(max) | 0.000S 1.066V 1.060V 1.063V 10.000pS 1.066V 1.060V 1.063V 12.000pS 1.066V 1.060V 1.063V 14.000pS 1.066V 1.060V 1.063V 18.000pS 1.066V 1.060V 1.063V 22.000pS 1.066V 1.060V 1.063V 24.000pS 1.066V 1.060V 1.063V 26.000pS 1.066V 1.060V 1.063V 28.000pS 1.066V 1.060V 1.063V 32.000pS 1.066V 1.060V 1.063V 34.000pS 1.066V 1.060V 1.063V 36.000pS 1.067V 1.060V 1.063V 44.000pS 1.067V 1.060V 1.064V 46.000pS 1.068V 1.060V 1.064V 50.000pS 1.068V 1.060V 1.064V 52.000pS 1.068V 1.060V 1.064V 54.000pS 1.069V 1.060V 1.065V 56.000pS 1.069V 1.060V 1.065V 62.000pS 1.070V 1.060V 1.065V 66.000pS 1.070V 1.061V 1.066V 68.000pS 1.071V 1.061V 1.066V 80.000pS 1.073V 1.062V 1.068V 82.000pS 1.074V 1.062V 1.069V 84.000pS 1.074V 1.062V 1.069V 88.000pS 1.075V 1.063V 1.070V 94.000pS 1.077V 1.064V 1.071V 96.000pS 1.078V 1.065V 1.071V 98.000pS 1.079V 1.065V 1.072V 106.000pS 1.082V 1.067V 1.074V 112.000pS 1.084V 1.069V 1.075V 120.000pS 1.088V 1.072V 1.078V 124.000pS 1.090V 1.074V 1.080V 128.000pS 1.093V 1.075V 1.081V 134.000pS 1.097V 1.079V 1.084V 138.000pS 1.099V 1.081V 1.086V 140.000pS 1.101V 1.082V 1.087V 148.000pS 1.108V 1.087V 1.091V 156.000pS 1.115V 1.094V 1.097V 170.000pS 1.130V 1.107V 1.107V 172.000pS 1.132V 1.110V 1.109V 174.000pS 1.135V 1.112V 1.111V 192.000pS 1.159V 1.137V 1.129V 194.000pS 1.161V 1.140V 1.132V 196.000pS 1.164V 1.143V 1.134V 214.000pS 1.193V 1.173V 1.158V 216.000pS 1.196V 1.177V 1.161V 218.000pS 1.199V 1.180V 1.164V 258.000pS 1.268V 1.253V 1.231V 266.000pS 1.282V 1.266V 1.246V 282.000pS 1.306V 1.290V 1.274V 288.000pS 1.315V 1.298V 1.284V 294.000pS 1.323V 1.306V 1.293V 304.000pS 1.336V 1.318V 1.308V 314.000pS 1.348V 1.328V 1.323V 316.000pS 1.350V 1.330V 1.325V 326.000pS 1.361V 1.339V 1.338V 334.000pS 1.368V 1.345V 1.348V 340.000pS 1.373V 1.350V 1.354V 346.000pS 1.378V 1.354V 1.361V 350.000pS 1.381V 1.356V 1.364V 358.000pS 1.387V 1.360V 1.371V 364.000pS 1.390V 1.364V 1.376V 378.000pS 1.398V 1.370V 1.386V 384.000pS 1.401V 1.372V 1.390V 388.000pS 1.403V 1.374V 1.392V 394.000pS 1.406V 1.376V 1.396V 410.000pS 1.412V 1.381V 1.404V 412.000pS 1.413V 1.381V 1.405V 416.000pS 1.414V 1.382V 1.406V 418.000pS 1.414V 1.383V 1.407V 422.000pS 1.416V 1.384V 1.409V 426.000pS 1.417V 1.385V 1.410V 430.000pS 1.418V 1.386V 1.411V 434.000pS 1.419V 1.387V 1.413V 436.000pS 1.420V 1.387V 1.413V 442.000pS 1.421V 1.389V 1.415V 444.000pS 1.422V 1.389V 1.416V 450.000pS 1.423V 1.390V 1.417V 452.000pS 1.423V 1.391V 1.418V 460.000pS 1.425V 1.392V 1.420V 464.000pS 1.426V 1.393V 1.421V 474.000pS 1.428V 1.395V 1.423V 482.000pS 1.429V 1.396V 1.425V 494.000pS 1.432V 1.398V 1.427V 502.000pS 1.433V 1.400V 1.428V 504.000pS 1.433V 1.400V 1.429V 510.000pS 1.434V 1.400V 1.430V 512.000pS 1.434V 1.401V 1.430V 518.000pS 1.434V 1.401V 1.431V 520.000pS 1.434V 1.401V 1.431V 524.000pS 1.434V 1.401V 1.432V 528.000pS 1.434V 1.401V 1.432V 530.000pS 1.434V 1.401V 1.432V 532.000pS 1.434V 1.401V 1.432V 536.000pS 1.434V 1.401V 1.432V 540.000pS 1.434V 1.401V 1.432V 542.000pS 1.434V 1.401V 1.433V 546.000pS 1.434V 1.401V 1.433V 552.000pS 1.434V 1.401V 1.433V 554.000pS 1.434V 1.401V 1.433V [Falling Waveform] R_fixture = 50.000 V_fixture = 1.250 V_fixture_min = 1.250 V_fixture_max = 1.250 | | time V(typ) V(min) V(max) | 0.000S 1.434V 1.401V 1.433V 2.000pS 1.434V 1.401V 1.433V 6.000pS 1.434V 1.401V 1.433V 30.000pS 1.434V 1.401V 1.433V 76.000pS 1.434V 1.401V 1.433V 80.000pS 1.434V 1.401V 1.432V 82.000pS 1.434V 1.401V 1.432V 84.000pS 1.434V 1.401V 1.432V 86.000pS 1.434V 1.401V 1.432V 88.000pS 1.434V 1.401V 1.432V 90.000pS 1.434V 1.401V 1.432V 94.000pS 1.434V 1.401V 1.431V 96.000pS 1.434V 1.400V 1.431V 98.000pS 1.433V 1.400V 1.431V 104.000pS 1.432V 1.399V 1.430V 106.000pS 1.432V 1.399V 1.430V 108.000pS 1.432V 1.399V 1.430V 124.000pS 1.429V 1.394V 1.428V 126.000pS 1.428V 1.394V 1.428V 128.000pS 1.428V 1.393V 1.427V 140.000pS 1.424V 1.388V 1.425V 152.000pS 1.419V 1.381V 1.422V 154.000pS 1.418V 1.379V 1.421V 158.000pS 1.416V 1.376V 1.420V 168.000pS 1.410V 1.368V 1.417V 170.000pS 1.409V 1.366V 1.416V 172.000pS 1.407V 1.364V 1.415V 186.000pS 1.396V 1.347V 1.408V 192.000pS 1.390V 1.338V 1.404V 198.000pS 1.383V 1.329V 1.400V 202.000pS 1.378V 1.322V 1.397V 206.000pS 1.374V 1.315V 1.395V 210.000pS 1.369V 1.308V 1.391V 214.000pS 1.363V 1.301V 1.388V 220.000pS 1.354V 1.289V 1.383V 224.000pS 1.348V 1.280V 1.379V 226.000pS 1.344V 1.276V 1.376V 230.000pS 1.338V 1.267V 1.372V 246.000pS 1.307V 1.230V 1.351V 256.000pS 1.286V 1.207V 1.336V 268.000pS 1.260V 1.181V 1.317V 276.000pS 1.242V 1.164V 1.303V 284.000pS 1.225V 1.149V 1.287V 294.000pS 1.203V 1.131V 1.268V 296.000pS 1.198V 1.127V 1.264V 312.000pS 1.166V 1.105V 1.232V 318.000pS 1.154V 1.097V 1.220V 328.000pS 1.137V 1.087V 1.201V 336.000pS 1.125V 1.080V 1.186V 340.000pS 1.119V 1.077V 1.179V 344.000pS 1.114V 1.074V 1.172V 350.000pS 1.106V 1.071V 1.162V 358.000pS 1.098V 1.067V 1.149V 360.000pS 1.096V 1.066V 1.146V 366.000pS 1.090V 1.064V 1.137V 372.000pS 1.085V 1.062V 1.128V 380.000pS 1.080V 1.061V 1.117V 384.000pS 1.077V 1.061V 1.113V 386.000pS 1.076V 1.061V 1.110V 388.000pS 1.075V 1.061V 1.108V 390.000pS 1.074V 1.061V 1.106V 392.000pS 1.073V 1.060V 1.104V 394.000pS 1.073V 1.060V 1.102V 396.000pS 1.072V 1.060V 1.100V 398.000pS 1.071V 1.060V 1.098V 402.000pS 1.070V 1.060V 1.094V 404.000pS 1.069V 1.060V 1.093V 408.000pS 1.068V 1.060V 1.089V 410.000pS 1.068V 1.060V 1.088V 414.000pS 1.067V 1.060V 1.085V 418.000pS 1.067V 1.060V 1.082V 420.000pS 1.066V 1.060V 1.081V 422.000pS 1.066V 1.060V 1.080V 424.000pS 1.066V 1.060V 1.079V 426.000pS 1.066V 1.060V 1.077V 428.000pS 1.066V 1.060V 1.076V 430.000pS 1.066V 1.060V 1.075V 432.000pS 1.066V 1.060V 1.074V 434.000pS 1.066V 1.060V 1.073V 436.000pS 1.066V 1.060V 1.072V 438.000pS 1.066V 1.060V 1.072V 440.000pS 1.066V 1.060V 1.071V 444.000pS 1.066V 1.060V 1.069V 450.000pS 1.066V 1.060V 1.068V 452.000pS 1.066V 1.060V 1.067V 454.000pS 1.066V 1.060V 1.067V 456.000pS 1.066V 1.060V 1.066V 462.000pS 1.066V 1.060V 1.065V 466.000pS 1.066V 1.060V 1.064V 470.000pS 1.066V 1.060V 1.064V 472.000pS 1.066V 1.060V 1.064V 474.000pS 1.066V 1.060V 1.064V 476.000pS 1.066V 1.060V 1.063V 478.000pS 1.066V 1.060V 1.063V 480.000pS 1.066V 1.060V 1.063V 484.000pS 1.066V 1.060V 1.063V 490.000pS 1.066V 1.060V 1.063V 492.000pS 1.066V 1.060V 1.063V 494.000pS 1.066V 1.060V 1.063V 498.000pS 1.066V 1.060V 1.063V [Ramp] dV/dt_r 3.003E+00/1.684E-10 1.820E+02/1.522E-10 1.821E+02/1.695E-10 dV/dt_f 3.003E+00/1.100E-10 1.820E+02/9.973E-11 1.821E+02/1.249E-10 R_load = 50 | | | [Model] term Model_type Terminator C_comp 0 0 0 | [Voltage Range] 2.5 2.375 2.625 | | [Model] Series_50 Model_type Series C_comp 0 0 0 | [Voltage Range] 2.5 2.375 2.625 [R series] 50 40 60 | [End]