| | Teraspeed (R) Labs. | http://www.teraspeed.com | [IBIS Ver] 3.2 [Comment Char] |_char [File Name] nb4n316m.ibs [File Rev] 1.0 [Source] Teraspeed (R) Labs. [Date] 3/4/2008 [Notes] Derived from the NB4N11M.IBS Quality Check of this IBIS model: Model Passes IBIS Check Model parses into ICX IS. Simulation done with Hyperlynx. 1. MIN TYP MAX information is based on Temperature and Voltage characteristics only. | [Disclaimer] | | Use: Teraspeed (R) Labs has licensed Teraspeed (R) AccuModel (tm) | IBIS models to specific integrated circuit suppliers ("IC Vendors") | for use and distribution as follows: Each IC Vendor may use IBIS | Models, and distribute them to IC Vendor's customers to use solely | for developing printed circuit board designs. Users of this model may | modify the IBIS model to suit its specific applications but | rights to derivative works and such modifications shell belong | to Teraspeed (R) Labs. No other distribution of these materials is | permitted. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED TO IN WRITING | TERASPEED (R) LABS DISCLAIMS AND USER WAIVES ALL WARRANTIES, | EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY AND | FITNESS FOR A PARTICULAR PURPOSE. IN NO EVENT SHALL | TERASPEED BE LIABLE FOR ANY DIRECT OR INDIRECT DAMAGES, | WHETHER IN CONTRACT OR TORT, INCLUDING, WITHOUT LIMITATION, | LOST PROFITS, BUSINESS INTERRUPTION, OR LOST INFORMATION | ARISING OUT OF THE USE OF OR THE INABILITY TO USE THE MODEL, | EVEN IF TERASPEED (R) Labs HAS BEEN ADVISED OF THE POSSIBILITY | OF SUCH DAMAGES. | [Copyright] | | This file is the legal property of Teraspeed (R) Labs Copyright(c) 2005. | All other rights are reserved. | [Component] NB4N316M [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg 1.5243E-02 1.4866E-02 1.5620E-02 L_pkg 9.9081E-10 9.6629E-10 1.0153E-09 C_pkg 2.3451E-13 2.2871E-13 2.4032E-13 | [Pin] signal_name model_name R_pin L_pin C_pin | 1 NC NC 2 D CML_Input 1.4866E-02 9.6629E-10 2.2871E-13 3 DB CML_Input 1.4866E-02 9.6629E-10 2.2871E-13 4 VBB POWER 1.5620E-02 1.0153E-09 2.4032E-13 5 VEE GND 1.5620E-02 1.0153E-09 2.4032E-13 6 QB CML_Output 1.5620E-02 1.0153E-09 2.4032E-13 7 Q CML_Output 1.5620E-02 1.0153E-09 2.4032E-13 8 VCC POWER 1.5620E-02 1.0153E-09 2.4032E-13 | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 7 6 NA NA NA NA 2 3 200mV NA NA NA | [Model] CML_Input | Model_type Input | Vinl = 2.80000V Vinh = 3.00000V C_comp 0.5700pF 0.5700pF 0.5700pF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 85 -40 | [GND Clamp] | | Voltage I(typ) I(min) I(max) -3.60000V 0.00000A 0.00000A 0.00000A -2.50000V 0.00000A 0.00000A 0.00000A -1.00000V 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A 1.00000V 0.00000A 0.00000A 0.00000A 3.00000V 0.00000A 0.00000A 0.00000A 4.00000V 0.00000A 0.00000A 0.00000A 6.00000V 0.00000A 0.00000A 0.00000A 7.00000V 0.00000A 0.00000A 0.00000A 7.20000V 0.00000A 0.00000A 0.00000A | [POWER Clamp] | -3.60000V 0.00000A 0.00000A 0.00000A -2.50000V 0.00000A 0.00000A 0.00000A -1.00000V 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A 1.00000V 0.00000A 0.00000A 0.00000A 3.00000V 0.00000A 0.00000A 0.00000A 4.00000V 0.00000A 0.00000A 0.00000A 6.00000V 0.00000A 0.00000A 0.00000A 7.00000V 0.00000A 0.00000A 0.00000A 7.20000V 0.00000A 0.00000A 0.00000A | | [Model] CML_Output | Model_type Open_sink | Vref = 3.30000V Rref = 50.0000ohms Cref = 0.00000pF Vmeas = 3.1000V C_comp 0.5700pF 0.5700pF 0.5700pF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [Pulldown Reference] 0.00000V 0.00000V 0.00000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 85 -40 | [GND Clamp] | | Voltage I(typ) I(min) I(max) -3.60000V 0.00000A 0.00000A 0.00000A -2.50000V 0.00000A 0.00000A 0.00000A -1.00000V 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A 1.00000V 0.00000A 0.00000A 0.00000A 3.00000V 0.00000A 0.00000A 0.00000A 4.00000V 0.00000A 0.00000A 0.00000A 6.00000V 0.00000A 0.00000A 0.00000A 7.00000V 0.00000A 0.00000A 0.00000A 7.20000V 0.00000A 0.00000A 0.00000A | [Pulldown] | -9.6000E-01 -1.0480E-01 -1.0260E-01 -1.0690E-01 -9.2000E-01 -9.4900E-02 -9.4600E-02 -9.6200E-02 -8.8000E-01 -8.7100E-02 -8.9400E-02 -8.7100E-02 -8.4000E-01 -8.1700E-02 -8.6000E-02 -7.9700E-02 -8.0000E-01 -7.7700E-02 -8.3400E-02 -7.3400E-02 -7.6000E-01 -7.5000E-02 -8.1100E-02 -6.8400E-02 -7.2000E-01 -7.2600E-02 -7.9000E-02 -6.4400E-02 -6.8000E-01 -6.9800E-02 -7.6800E-02 -6.0900E-02 -6.4000E-01 -6.7300E-02 -7.4900E-02 -5.8300E-02 -6.0000E-01 -6.4100E-02 -7.2800E-02 -5.5300E-02 -5.6000E-01 -6.1000E-02 -7.0200E-02 -5.2200E-02 -5.2000E-01 -5.7900E-02 -6.7000E-02 -4.9400E-02 -4.8000E-01 -5.4900E-02 -6.3700E-02 -4.6400E-02 -4.4000E-01 -5.1800E-02 -6.0400E-02 -4.3400E-02 -4.0000E-01 -4.8500E-02 -5.6900E-02 -4.0400E-02 -3.6000E-01 -4.5400E-02 -5.3400E-02 -3.7400E-02 -3.2000E-01 -4.2100E-02 -4.9900E-02 -3.4300E-02 -2.8000E-01 -3.8900E-02 -4.6100E-02 -3.1100E-02 -2.4000E-01 -3.5400E-02 -4.2000E-02 -2.7800E-02 -2.0000E-01 -3.2200E-02 -3.8600E-02 -2.4900E-02 -1.6000E-01 -2.8460E-02 -3.4350E-02 -2.1310E-02 -1.2000E-01 -2.4640E-02 -3.0200E-02 -1.7710E-02 -8.0000E-02 -2.0750E-02 -2.5910E-02 -1.4130E-02 -4.0000E-02 -1.7040E-02 -2.1880E-02 -1.0690E-02 -3.8740E-07 -1.3280E-02 -1.7140E-02 -7.1100E-03 4.0000E-02 -1.0190E-02 -1.2290E-02 -4.4000E-03 8.0000E-02 -6.6300E-03 -7.0200E-03 -9.8000E-04 1.2000E-01 -3.0700E-03 -1.8400E-03 2.3400E-03 1.6000E-01 2.3000E-04 2.8600E-03 5.4300E-03 2.0000E-01 3.4700E-03 6.8600E-03 8.3200E-03 2.4000E-01 6.8000E-03 9.5900E-03 1.0470E-02 2.8000E-01 9.9500E-03 1.1750E-02 1.2790E-02 3.2000E-01 1.2190E-02 1.3150E-02 1.4440E-02 3.6000E-01 1.3550E-02 1.3710E-02 1.5590E-02 4.0000E-01 1.4320E-02 1.3880E-02 1.6270E-02 4.4000E-01 1.4640E-02 1.3960E-02 1.6510E-02 4.8000E-01 1.4790E-02 1.3980E-02 1.6511E-02 5.2000E-01 1.4930E-02 1.4060E-02 1.6512E-02 5.6000E-01 1.4950E-02 1.4061E-02 1.6513E-02 6.0000E-01 1.5000E-02 1.4062E-02 1.6514E-02 6.4000E-01 1.5001E-02 1.4063E-02 1.6515E-02 6.8000E-01 1.5002E-02 1.4064E-02 1.6516E-02 7.2000E-01 1.5003E-02 1.4065E-02 1.6517E-02 7.6000E-01 1.5004E-02 1.4066E-02 1.6518E-02 8.0000E-01 1.5005E-02 1.4067E-02 1.6519E-02 8.4000E-01 1.5006E-02 1.4068E-02 1.6520E-02 8.8000E-01 1.5007E-02 1.4069E-02 1.6521E-02 9.2000E-01 1.5008E-02 1.4070E-02 1.6522E-02 9.6000E-01 1.5009E-02 1.4071E-02 1.6523E-02 1.0000E+00 1.5010E-02 1.4072E-02 1.6524E-02 1.0400E+00 1.5011E-02 1.4073E-02 1.6525E-02 1.0800E+00 1.5012E-02 1.4074E-02 1.6526E-02 1.1200E+00 1.5013E-02 1.4075E-02 1.6527E-02 1.1600E+00 1.5014E-02 1.4076E-02 1.6528E-02 1.2000E+00 1.5015E-02 1.4077E-02 1.6529E-02 1.2400E+00 1.5016E-02 1.4078E-02 1.6530E-02 1.2800E+00 1.5017E-02 1.4079E-02 1.6531E-02 1.3200E+00 1.5018E-02 1.4080E-02 1.6532E-02 1.3600E+00 1.5019E-02 1.4081E-02 1.6533E-02 1.4000E+00 1.5020E-02 1.4082E-02 1.6534E-02 1.4400E+00 1.5021E-02 1.4083E-02 1.6535E-02 1.4800E+00 1.5022E-02 1.4084E-02 1.6536E-02 1.5200E+00 1.5023E-02 1.4085E-02 1.6537E-02 1.5600E+00 1.5024E-02 1.4086E-02 1.6538E-02 1.6000E+00 1.5025E-02 1.4087E-02 1.6539E-02 1.6400E+00 1.5026E-02 1.4088E-02 1.6540E-02 1.6800E+00 1.5027E-02 1.4089E-02 1.6541E-02 1.7200E+00 1.5028E-02 1.4090E-02 1.6542E-02 1.7600E+00 1.5029E-02 1.4091E-02 1.6543E-02 1.8000E+00 1.5030E-02 1.4092E-02 1.6544E-02 1.8400E+00 1.5031E-02 1.4093E-02 1.6545E-02 1.8800E+00 1.5032E-02 1.4094E-02 1.6546E-02 1.9200E+00 1.5033E-02 1.4095E-02 1.6547E-02 1.9600E+00 1.5034E-02 1.4096E-02 1.6548E-02 2.0000E+00 1.5035E-02 1.4097E-02 1.6549E-02 2.0400E+00 1.5036E-02 1.4098E-02 1.6550E-02 2.0800E+00 1.5037E-02 1.4099E-02 1.6551E-02 2.1200E+00 1.5038E-02 1.4100E-02 1.6552E-02 2.1600E+00 1.5039E-02 1.4101E-02 1.6553E-02 2.2000E+00 1.5040E-02 1.4102E-02 1.6554E-02 2.2400E+00 1.5041E-02 1.4103E-02 1.6555E-02 2.2800E+00 1.5042E-02 1.4104E-02 1.6556E-02 2.3200E+00 1.5043E-02 1.4105E-02 1.6557E-02 2.3600E+00 1.5044E-02 1.4106E-02 1.6558E-02 2.4000E+00 1.5045E-02 1.4107E-02 1.6559E-02 2.4400E+00 1.5046E-02 1.4108E-02 1.6560E-02 2.4800E+00 1.5047E-02 1.4109E-02 1.6561E-02 2.5200E+00 1.5048E-02 1.4110E-02 1.6562E-02 2.5600E+00 1.5049E-02 1.4111E-02 1.6563E-02 2.6000E+00 1.5050E-02 1.4112E-02 1.6564E-02 2.6400E+00 1.5051E-02 1.4113E-02 1.6565E-02 2.6800E+00 1.5052E-02 1.4114E-02 1.6566E-02 2.7200E+00 1.5053E-02 1.4115E-02 1.6567E-02 2.7600E+00 1.5054E-02 1.4116E-02 1.6568E-02 2.8000E+00 1.5055E-02 1.4117E-02 1.6569E-02 2.8400E+00 1.5056E-02 1.4118E-02 1.6570E-02 2.8800E+00 1.5057E-02 1.4119E-02 1.6571E-02 2.9200E+00 1.5058E-02 1.4120E-02 1.6572E-02 2.9600E+00 1.5059E-02 1.4121E-02 1.6573E-02 3.0000E+00 1.5060E-02 1.4122E-02 1.6574E-02 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) -3.60000V 0.00000A 0.00000A 0.00000A -2.50000V 0.00000A 0.00000A 0.00000A -1.00000V 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A 1.00000V 0.00000A 0.00000A 0.00000A 3.00000V 0.00000A 0.00000A 0.00000A 4.00000V 0.00000A 0.00000A 0.00000A 6.00000V 0.00000A 0.00000A 0.00000A 7.00000V 0.00000A 0.00000A 0.00000A 7.20000V 0.00000A 0.00000A 0.00000A | [Falling Waveform] R_fixture = 50.000 V_fixture = 3.300 V_fixture_min = 3.000 V_fixture_max = 3.600 | | time V(typ) V(min) V(max) | 0.000S 3.300V 3.000V 3.600V 4.200pS 3.301V 3.000V 3.601V 8.400pS 3.300V 3.000V 3.599V 12.600pS 3.299V 2.999V 3.597V 16.800pS 3.298V 2.998V 3.595V 21.000pS 3.296V 2.998V 3.594V 25.200pS 3.293V 2.997V 3.591V 29.400pS 3.291V 2.995V 3.589V 33.600pS 3.288V 2.993V 3.586V 37.800pS 3.283V 2.992V 3.580V 42.000pS 3.278V 2.991V 3.571V 46.200pS 3.273V 2.988V 3.566V 50.400pS 3.262V 2.982V 3.557V 54.600pS 3.251V 2.977V 3.547V 58.800pS 3.239V 2.969V 3.533V 63.000pS 3.231V 2.960V 3.523V 67.200pS 3.215V 2.947V 3.507V 71.400pS 3.198V 2.936V 3.491V 75.600pS 3.178V 2.923V 3.474V 79.800pS 3.166V 2.906V 3.461V 84.000pS 3.145V 2.891V 3.438V 88.200pS 3.130V 2.878V 3.418V 92.400pS 3.113V 2.859V 3.401V 96.600pS 3.090V 2.843V 3.383V 100.800pS 3.068V 2.814V 3.360V 105.000pS 3.057V 2.806V 3.338V 109.200pS 3.035V 2.779V 3.320V 113.400pS 3.018V 2.761V 3.303V 117.600pS 3.005V 2.744V 3.283V 121.800pS 2.988V 2.728V 3.270V 126.000pS 2.969V 2.707V 3.244V 130.200pS 2.950V 2.688V 3.232V 134.400pS 2.934V 2.675V 3.218V 138.600pS 2.921V 2.662V 3.198V 142.800pS 2.908V 2.644V 3.186V 147.000pS 2.891V 2.628V 3.165V 151.200pS 2.873V 2.611V 3.150V 155.400pS 2.859V 2.593V 3.131V 159.600pS 2.846V 2.578V 3.118V 163.800pS 2.831V 2.566V 3.098V 168.000pS 2.815V 2.550V 3.087V 172.200pS 2.804V 2.535V 3.074V 176.400pS 2.786V 2.521V 3.051V 180.600pS 2.770V 2.505V 3.037V 184.800pS 2.757V 2.491V 3.025V 189.000pS 2.744V 2.478V 3.011V 193.200pS 2.729V 2.462V 2.998V 197.400pS 2.717V 2.450V 2.982V 201.600pS 2.704V 2.436V 2.973V 205.800pS 2.695V 2.426V 2.959V 210.000pS 2.682V 2.414V 2.945V 214.200pS 2.677V 2.404V 2.935V 218.400pS 2.665V 2.394V 2.925V 222.600pS 2.653V 2.385V 2.915V 226.800pS 2.646V 2.377V 2.905V 231.000pS 2.640V 2.370V 2.896V 235.200pS 2.633V 2.361V 2.885V 239.400pS 2.624V 2.355V 2.878V 243.600pS 2.616V 2.348V 2.869V 247.800pS 2.610V 2.342V 2.861V 252.000pS 2.606V 2.338V 2.854V 256.200pS 2.600V 2.331V 2.848V 260.400pS 2.596V 2.327V 2.839V 264.600pS 2.590V 2.323V 2.835V 268.800pS 2.587V 2.318V 2.829V 273.000pS 2.581V 2.316V 2.821V 277.200pS 2.578V 2.313V 2.819V 281.400pS 2.574V 2.310V 2.815V 285.600pS 2.572V 2.308V 2.811V 289.800pS 2.567V 2.305V 2.805V 294.000pS 2.565V 2.303V 2.801V 298.200pS 2.563V 2.302V 2.799V 302.400pS 2.560V 2.300V 2.795V 306.600pS 2.558V 2.299V 2.792V 310.800pS 2.557V 2.297V 2.789V 315.000pS 2.554V 2.298V 2.786V 319.200pS 2.553V 2.297V 2.782V 323.400pS 2.552V 2.297V 2.782V 327.600pS 2.551V 2.296V 2.779V 331.800pS 2.550V 2.295V 2.778V 336.000pS 2.550V 2.295V 2.776V 340.200pS 2.550V 2.295V 2.774V 344.400pS 2.548V 2.295V 2.772V 347.200pS 2.548V 2.295V 2.772V [Rising Waveform] R_fixture = 50.000 V_fixture = 3.300 V_fixture_min = 3.000 V_fixture_max = 3.600 | | time V(typ) V(min) V(max) | 0.000S 2.548V 2.295V 2.772V 4.200pS 2.548V 2.294V 2.772V 8.400pS 2.548V 2.295V 2.772V 12.600pS 2.550V 2.295V 2.772V 16.800pS 2.553V 2.296V 2.774V 21.000pS 2.556V 2.297V 2.775V 25.200pS 2.559V 2.298V 2.780V 29.400pS 2.566V 2.300V 2.784V 33.600pS 2.572V 2.306V 2.790V 37.800pS 2.581V 2.311V 2.793V 42.000pS 2.590V 2.317V 2.806V 46.200pS 2.602V 2.330V 2.812V 50.400pS 2.617V 2.336V 2.824V 54.600pS 2.632V 2.353V 2.835V 58.800pS 2.648V 2.370V 2.853V 63.000pS 2.664V 2.385V 2.865V 67.200pS 2.688V 2.406V 2.887V 71.400pS 2.708V 2.424V 2.903V 75.600pS 2.731V 2.444V 2.921V 79.800pS 2.752V 2.473V 2.939V 84.000pS 2.768V 2.493V 2.962V 88.200pS 2.801V 2.506V 2.987V 92.400pS 2.815V 2.532V 3.009V 96.600pS 2.838V 2.556V 3.035V 100.800pS 2.856V 2.592V 3.052V 105.000pS 2.882V 2.612V 3.078V 109.200pS 2.898V 2.631V 3.099V 113.400pS 2.922V 2.657V 3.123V 117.600pS 2.939V 2.674V 3.146V 121.800pS 2.958V 2.695V 3.160V 126.000pS 2.972V 2.710V 3.186V 130.200pS 2.988V 2.730V 3.201V 134.400pS 3.011V 2.750V 3.219V 138.600pS 3.028V 2.761V 3.241V 142.800pS 3.044V 2.781V 3.260V 147.000pS 3.059V 2.800V 3.279V 151.200pS 3.074V 2.810V 3.289V 155.400pS 3.087V 2.827V 3.309V 159.600pS 3.104V 2.839V 3.320V 163.800pS 3.115V 2.857V 3.339V 168.000pS 3.126V 2.869V 3.353V 172.200pS 3.142V 2.883V 3.369V 176.400pS 3.151V 2.895V 3.385V 180.600pS 3.162V 2.905V 3.395V 184.800pS 3.171V 2.910V 3.404V 189.000pS 3.182V 2.922V 3.423V 193.200pS 3.190V 2.931V 3.429V 197.400pS 3.198V 2.939V 3.441V 201.600pS 3.205V 2.942V 3.451V 205.800pS 3.212V 2.949V 3.458V 210.000pS 3.220V 2.952V 3.467V 214.200pS 3.225V 2.958V 3.479V 218.400pS 3.230V 2.960V 3.484V 222.600pS 3.236V 2.965V 3.495V 226.800pS 3.240V 2.968V 3.503V 231.000pS 3.245V 2.969V 3.508V 235.200pS 3.250V 2.971V 3.516V 239.400pS 3.254V 2.974V 3.523V 243.600pS 3.258V 2.976V 3.529V 247.800pS 3.260V 2.978V 3.535V 252.000pS 3.264V 2.978V 3.540V 256.200pS 3.267V 2.981V 3.543V 260.400pS 3.270V 2.981V 3.549V 264.600pS 3.274V 2.983V 3.554V 268.800pS 3.276V 2.984V 3.559V 273.000pS 3.278V 2.985V 3.560V 277.200pS 3.281V 2.986V 3.568V 281.400pS 3.282V 2.988V 3.569V 285.600pS 3.284V 2.988V 3.572V 289.800pS 3.287V 2.988V 3.576V 294.000pS 3.288V 2.991V 3.578V 298.200pS 3.290V 2.991V 3.581V 302.400pS 3.290V 2.992V 3.585V 306.600pS 3.292V 2.993V 3.585V 310.800pS 3.293V 2.993V 3.588V 315.000pS 3.293V 2.995V 3.590V 319.200pS 3.294V 2.995V 3.591V 323.400pS 3.296V 2.995V 3.593V 327.600pS 3.297V 2.997V 3.595V 331.800pS 3.298V 2.998V 3.596V 336.000pS 3.298V 2.999V 3.597V 340.200pS 3.298V 3.000V 3.599V 344.400pS 3.299V 3.000V 3.600V 347.200pS 3.300V 3.000V 3.600V [Ramp] | variable typ min max dV/dt_r 450.090m/152.384p 420.845m/130.375p 490.301m/165.652p dV/dt_f 450.090m/173.290p 420.845m/156.453p 490.301m/183.554p R_load = 50.0Ohms | [End]