| | Teraspeed (R) Labs. | http://www.teraspeed.com | [IBIS Ver] 3.2 [Comment Char] |_char [File Name] nb4n11m.ibs [File Rev] 1.0 [Source] Teraspeed (R) Labs. [Date] 12-05-2005 [Notes] Quality Check of this IBIS model: Model Passes IBIS Check Model parses into ICX IS. Simulation done with Hyperlynx. 1. MIN TYP MAX information is based on Temprature and Voltage characteristics only. | [Disclaimer] | | Use: Teraspeed (R) Labs has licensed Teraspeed (R) AccuModel (tm) | IBIS models to specific integrated circuit suppliers ("IC Vendors") | for use and distribution as follows: Each IC Vendor may use IBIS | Models, and distribute them to IC Vendor's customers to use solely | for developing printed circuit board designs. Users of this model may | modify the IBIS model to suit its specific applications but | rights to derivative works and such modifications shell belong | to Teraspeed (R) Labs. No other distribution of these materials is | permitted. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED TO IN WRITING | TERASPEED (R) LABS DISCLAIMS AND USER WAIVES ALL WARRANTIES, | EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY AND | FITNESS FOR A PARTICULAR PURPOSE. IN NO EVENT SHALL | TERASPEED BE LIABLE FOR ANY DIRECT OR INDIRECT DAMAGES, | WHETHER IN CONTRACT OR TORT, INCLUDING, WITHOUT LIMITATION, | LOST PROFITS, BUSINESS INTERRUPTION, OR LOST INFORMATION | ARISING OUT OF THE USE OF OR THE INABILITY TO USE THE MODEL, | EVEN IF TERASPEED (R) Labs HAS BEEN ADVISED OF THE POSSIBILITY | OF SUCH DAMAGES. | [Copyright] | | This file is the legal property of Teraspeed (R) Labs Copyright(c) 2005. | All other rights are reserved. | [Component] NB4N11M [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg 1.5243E-02 1.4866E-02 1.5620E-02 L_pkg 9.9081E-10 9.6629E-10 1.0153E-09 C_pkg 2.3451E-13 2.2871E-13 2.4032E-13 | [Pin] signal_name model_name R_pin L_pin C_pin | 1 Q0 CML_Output 1.5620E-02 1.0153E-09 2.4032E-13 2 Q0B CML_Output 1.4866E-02 9.6629E-10 2.2871E-13 3 Q1 CML_Output 1.4866E-02 9.6629E-10 2.2871E-13 4 Q1B CML_Output 1.5620E-02 1.0153E-09 2.4032E-13 5 VEE GND 1.5620E-02 1.0153E-09 2.4032E-13 6 DB CML_Input 1.4866E-02 9.6629E-10 2.2871E-13 7 D CML_Input 1.4866E-02 9.6629E-10 2.2871E-13 8 VCC POWER 1.5620E-02 1.0153E-09 2.4032E-13 | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 1 2 NA NA NA NA 3 4 NA NA NA NA 7 6 100mV NA NA NA | [Model Selector] CML_Output | CML_3.3VTT Output 3.3V Test Voltage CML_2.5VTT Output 2.5V Test Voltage CML_1.8VTT Output 1.8V Test Voltage | | [Model] CML_Input | Model_type Input | Vinl = 2.80000V Vinh = 3.00000V C_comp 0.5700pF 0.5700pF 0.5700pF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 85 -40 | [GND Clamp] | | Voltage I(typ) I(min) I(max) -3.60000V 0.00000A 0.00000A 0.00000A -2.50000V 0.00000A 0.00000A 0.00000A -1.00000V 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A 1.00000V 0.00000A 0.00000A 0.00000A 3.00000V 0.00000A 0.00000A 0.00000A 4.00000V 0.00000A 0.00000A 0.00000A 6.00000V 0.00000A 0.00000A 0.00000A 7.00000V 0.00000A 0.00000A 0.00000A 7.20000V 0.00000A 0.00000A 0.00000A | [POWER Clamp] | -3.60000V 0.00000A 0.00000A 0.00000A -2.50000V 0.00000A 0.00000A 0.00000A -1.00000V 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A 1.00000V 0.00000A 0.00000A 0.00000A 3.00000V 0.00000A 0.00000A 0.00000A 4.00000V 0.00000A 0.00000A 0.00000A 6.00000V 0.00000A 0.00000A 0.00000A 7.00000V 0.00000A 0.00000A 0.00000A 7.20000V 0.00000A 0.00000A 0.00000A | | [Model] CML_3.3VTT | Model_type Open_sink | Vref = 3.30000V Rref = 50.0000ohms Cref = 0.00000pF Vmeas = 3.1000V C_comp 0.5700pF 0.5700pF 0.5700pF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [Pulldown Reference] 0.00000V 0.00000V 0.00000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 85 -40 | [GND Clamp] | | Voltage I(typ) I(min) I(max) -3.60000V 0.00000A 0.00000A 0.00000A -2.50000V 0.00000A 0.00000A 0.00000A -1.00000V 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A 1.00000V 0.00000A 0.00000A 0.00000A 3.00000V 0.00000A 0.00000A 0.00000A 4.00000V 0.00000A 0.00000A 0.00000A 6.00000V 0.00000A 0.00000A 0.00000A 7.00000V 0.00000A 0.00000A 0.00000A 7.20000V 0.00000A 0.00000A 0.00000A | [Pulldown] | -9.6000E-01 -1.0480E-01 -1.0260E-01 -1.0690E-01 -9.2000E-01 -9.4900E-02 -9.4600E-02 -9.6200E-02 -8.8000E-01 -8.7100E-02 -8.9400E-02 -8.7100E-02 -8.4000E-01 -8.1700E-02 -8.6000E-02 -7.9700E-02 -8.0000E-01 -7.7700E-02 -8.3400E-02 -7.3400E-02 -7.6000E-01 -7.5000E-02 -8.1100E-02 -6.8400E-02 -7.2000E-01 -7.2600E-02 -7.9000E-02 -6.4400E-02 -6.8000E-01 -6.9800E-02 -7.6800E-02 -6.0900E-02 -6.4000E-01 -6.7300E-02 -7.4900E-02 -5.8300E-02 -6.0000E-01 -6.4100E-02 -7.2800E-02 -5.5300E-02 -5.6000E-01 -6.1000E-02 -7.0200E-02 -5.2200E-02 -5.2000E-01 -5.7900E-02 -6.7000E-02 -4.9400E-02 -4.8000E-01 -5.4900E-02 -6.3700E-02 -4.6400E-02 -4.4000E-01 -5.1800E-02 -6.0400E-02 -4.3400E-02 -4.0000E-01 -4.8500E-02 -5.6900E-02 -4.0400E-02 -3.6000E-01 -4.5400E-02 -5.3400E-02 -3.7400E-02 -3.2000E-01 -4.2100E-02 -4.9900E-02 -3.4300E-02 -2.8000E-01 -3.8900E-02 -4.6100E-02 -3.1100E-02 -2.4000E-01 -3.5400E-02 -4.2000E-02 -2.7800E-02 -2.0000E-01 -3.2200E-02 -3.8600E-02 -2.4900E-02 -1.6000E-01 -2.8460E-02 -3.4350E-02 -2.1310E-02 -1.2000E-01 -2.4640E-02 -3.0200E-02 -1.7710E-02 -8.0000E-02 -2.0750E-02 -2.5910E-02 -1.4130E-02 -4.0000E-02 -1.7040E-02 -2.1880E-02 -1.0690E-02 -3.8740E-07 -1.3280E-02 -1.7140E-02 -7.1100E-03 4.0000E-02 -1.0190E-02 -1.2290E-02 -4.4000E-03 8.0000E-02 -6.6300E-03 -7.0200E-03 -9.8000E-04 1.2000E-01 -3.0700E-03 -1.8400E-03 2.3400E-03 1.6000E-01 2.3000E-04 2.8600E-03 5.4300E-03 2.0000E-01 3.4700E-03 6.8600E-03 8.3200E-03 2.4000E-01 6.8000E-03 9.5900E-03 1.0470E-02 2.8000E-01 9.9500E-03 1.1750E-02 1.2790E-02 3.2000E-01 1.2190E-02 1.3150E-02 1.4440E-02 3.6000E-01 1.3550E-02 1.3710E-02 1.5590E-02 4.0000E-01 1.4320E-02 1.3880E-02 1.6270E-02 4.4000E-01 1.4640E-02 1.3960E-02 1.6510E-02 4.8000E-01 1.4790E-02 1.3980E-02 1.6511E-02 5.2000E-01 1.4930E-02 1.4060E-02 1.6512E-02 5.6000E-01 1.4950E-02 1.4061E-02 1.6513E-02 6.0000E-01 1.5000E-02 1.4062E-02 1.6514E-02 6.4000E-01 1.5001E-02 1.4063E-02 1.6515E-02 6.8000E-01 1.5002E-02 1.4064E-02 1.6516E-02 7.2000E-01 1.5003E-02 1.4065E-02 1.6517E-02 7.6000E-01 1.5004E-02 1.4066E-02 1.6518E-02 8.0000E-01 1.5005E-02 1.4067E-02 1.6519E-02 8.4000E-01 1.5006E-02 1.4068E-02 1.6520E-02 8.8000E-01 1.5007E-02 1.4069E-02 1.6521E-02 9.2000E-01 1.5008E-02 1.4070E-02 1.6522E-02 9.6000E-01 1.5009E-02 1.4071E-02 1.6523E-02 1.0000E+00 1.5010E-02 1.4072E-02 1.6524E-02 1.0400E+00 1.5011E-02 1.4073E-02 1.6525E-02 1.0800E+00 1.5012E-02 1.4074E-02 1.6526E-02 1.1200E+00 1.5013E-02 1.4075E-02 1.6527E-02 1.1600E+00 1.5014E-02 1.4076E-02 1.6528E-02 1.2000E+00 1.5015E-02 1.4077E-02 1.6529E-02 1.2400E+00 1.5016E-02 1.4078E-02 1.6530E-02 1.2800E+00 1.5017E-02 1.4079E-02 1.6531E-02 1.3200E+00 1.5018E-02 1.4080E-02 1.6532E-02 1.3600E+00 1.5019E-02 1.4081E-02 1.6533E-02 1.4000E+00 1.5020E-02 1.4082E-02 1.6534E-02 1.4400E+00 1.5021E-02 1.4083E-02 1.6535E-02 1.4800E+00 1.5022E-02 1.4084E-02 1.6536E-02 1.5200E+00 1.5023E-02 1.4085E-02 1.6537E-02 1.5600E+00 1.5024E-02 1.4086E-02 1.6538E-02 1.6000E+00 1.5025E-02 1.4087E-02 1.6539E-02 1.6400E+00 1.5026E-02 1.4088E-02 1.6540E-02 1.6800E+00 1.5027E-02 1.4089E-02 1.6541E-02 1.7200E+00 1.5028E-02 1.4090E-02 1.6542E-02 1.7600E+00 1.5029E-02 1.4091E-02 1.6543E-02 1.8000E+00 1.5030E-02 1.4092E-02 1.6544E-02 1.8400E+00 1.5031E-02 1.4093E-02 1.6545E-02 1.8800E+00 1.5032E-02 1.4094E-02 1.6546E-02 1.9200E+00 1.5033E-02 1.4095E-02 1.6547E-02 1.9600E+00 1.5034E-02 1.4096E-02 1.6548E-02 2.0000E+00 1.5035E-02 1.4097E-02 1.6549E-02 2.0400E+00 1.5036E-02 1.4098E-02 1.6550E-02 2.0800E+00 1.5037E-02 1.4099E-02 1.6551E-02 2.1200E+00 1.5038E-02 1.4100E-02 1.6552E-02 2.1600E+00 1.5039E-02 1.4101E-02 1.6553E-02 2.2000E+00 1.5040E-02 1.4102E-02 1.6554E-02 2.2400E+00 1.5041E-02 1.4103E-02 1.6555E-02 2.2800E+00 1.5042E-02 1.4104E-02 1.6556E-02 2.3200E+00 1.5043E-02 1.4105E-02 1.6557E-02 2.3600E+00 1.5044E-02 1.4106E-02 1.6558E-02 2.4000E+00 1.5045E-02 1.4107E-02 1.6559E-02 2.4400E+00 1.5046E-02 1.4108E-02 1.6560E-02 2.4800E+00 1.5047E-02 1.4109E-02 1.6561E-02 2.5200E+00 1.5048E-02 1.4110E-02 1.6562E-02 2.5600E+00 1.5049E-02 1.4111E-02 1.6563E-02 2.6000E+00 1.5050E-02 1.4112E-02 1.6564E-02 2.6400E+00 1.5051E-02 1.4113E-02 1.6565E-02 2.6800E+00 1.5052E-02 1.4114E-02 1.6566E-02 2.7200E+00 1.5053E-02 1.4115E-02 1.6567E-02 2.7600E+00 1.5054E-02 1.4116E-02 1.6568E-02 2.8000E+00 1.5055E-02 1.4117E-02 1.6569E-02 2.8400E+00 1.5056E-02 1.4118E-02 1.6570E-02 2.8800E+00 1.5057E-02 1.4119E-02 1.6571E-02 2.9200E+00 1.5058E-02 1.4120E-02 1.6572E-02 2.9600E+00 1.5059E-02 1.4121E-02 1.6573E-02 3.0000E+00 1.5060E-02 1.4122E-02 1.6574E-02 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) -3.60000V 0.00000A 0.00000A 0.00000A -2.50000V 0.00000A 0.00000A 0.00000A -1.00000V 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A 1.00000V 0.00000A 0.00000A 0.00000A 3.00000V 0.00000A 0.00000A 0.00000A 4.00000V 0.00000A 0.00000A 0.00000A 6.00000V 0.00000A 0.00000A 0.00000A 7.00000V 0.00000A 0.00000A 0.00000A 7.20000V 0.00000A 0.00000A 0.00000A | [Falling Waveform] R_fixture = 50.000 V_fixture = 3.300 V_fixture_min = 3.000 V_fixture_max = 3.600 | | time V(typ) V(min) V(max) | 0.000S 3.300V 3.000V 3.600V 4.200pS 3.301V 3.000V 3.601V 8.400pS 3.300V 3.000V 3.599V 12.600pS 3.299V 2.999V 3.597V 16.800pS 3.298V 2.998V 3.595V 21.000pS 3.296V 2.998V 3.594V 25.200pS 3.293V 2.997V 3.591V 29.400pS 3.291V 2.995V 3.589V 33.600pS 3.288V 2.993V 3.586V 37.800pS 3.283V 2.992V 3.580V 42.000pS 3.278V 2.991V 3.571V 46.200pS 3.273V 2.988V 3.566V 50.400pS 3.262V 2.982V 3.557V 54.600pS 3.251V 2.977V 3.547V 58.800pS 3.239V 2.969V 3.533V 63.000pS 3.231V 2.960V 3.523V 67.200pS 3.215V 2.947V 3.507V 71.400pS 3.198V 2.936V 3.491V 75.600pS 3.178V 2.923V 3.474V 79.800pS 3.166V 2.906V 3.461V 84.000pS 3.145V 2.891V 3.438V 88.200pS 3.130V 2.878V 3.418V 92.400pS 3.113V 2.859V 3.401V 96.600pS 3.090V 2.843V 3.383V 100.800pS 3.068V 2.814V 3.360V 105.000pS 3.057V 2.806V 3.338V 109.200pS 3.035V 2.779V 3.320V 113.400pS 3.018V 2.761V 3.303V 117.600pS 3.005V 2.744V 3.283V 121.800pS 2.988V 2.728V 3.270V 126.000pS 2.969V 2.707V 3.244V 130.200pS 2.950V 2.688V 3.232V 134.400pS 2.934V 2.675V 3.218V 138.600pS 2.921V 2.662V 3.198V 142.800pS 2.908V 2.644V 3.186V 147.000pS 2.891V 2.628V 3.165V 151.200pS 2.873V 2.611V 3.150V 155.400pS 2.859V 2.593V 3.131V 159.600pS 2.846V 2.578V 3.118V 163.800pS 2.831V 2.566V 3.098V 168.000pS 2.815V 2.550V 3.087V 172.200pS 2.804V 2.535V 3.074V 176.400pS 2.786V 2.521V 3.051V 180.600pS 2.770V 2.505V 3.037V 184.800pS 2.757V 2.491V 3.025V 189.000pS 2.744V 2.478V 3.011V 193.200pS 2.729V 2.462V 2.998V 197.400pS 2.717V 2.450V 2.982V 201.600pS 2.704V 2.436V 2.973V 205.800pS 2.695V 2.426V 2.959V 210.000pS 2.682V 2.414V 2.945V 214.200pS 2.677V 2.404V 2.935V 218.400pS 2.665V 2.394V 2.925V 222.600pS 2.653V 2.385V 2.915V 226.800pS 2.646V 2.377V 2.905V 231.000pS 2.640V 2.370V 2.896V 235.200pS 2.633V 2.361V 2.885V 239.400pS 2.624V 2.355V 2.878V 243.600pS 2.616V 2.348V 2.869V 247.800pS 2.610V 2.342V 2.861V 252.000pS 2.606V 2.338V 2.854V 256.200pS 2.600V 2.331V 2.848V 260.400pS 2.596V 2.327V 2.839V 264.600pS 2.590V 2.323V 2.835V 268.800pS 2.587V 2.318V 2.829V 273.000pS 2.581V 2.316V 2.821V 277.200pS 2.578V 2.313V 2.819V 281.400pS 2.574V 2.310V 2.815V 285.600pS 2.572V 2.308V 2.811V 289.800pS 2.567V 2.305V 2.805V 294.000pS 2.565V 2.303V 2.801V 298.200pS 2.563V 2.302V 2.799V 302.400pS 2.560V 2.300V 2.795V 306.600pS 2.558V 2.299V 2.792V 310.800pS 2.557V 2.297V 2.789V 315.000pS 2.554V 2.298V 2.786V 319.200pS 2.553V 2.297V 2.782V 323.400pS 2.552V 2.297V 2.782V 327.600pS 2.551V 2.296V 2.779V 331.800pS 2.550V 2.295V 2.778V 336.000pS 2.550V 2.295V 2.776V 340.200pS 2.550V 2.295V 2.774V 344.400pS 2.548V 2.295V 2.772V 347.200pS 2.548V 2.295V 2.772V [Rising Waveform] R_fixture = 50.000 V_fixture = 3.300 V_fixture_min = 3.000 V_fixture_max = 3.600 | | time V(typ) V(min) V(max) | 0.000S 2.548V 2.295V 2.772V 4.200pS 2.548V 2.294V 2.772V 8.400pS 2.548V 2.295V 2.772V 12.600pS 2.550V 2.295V 2.772V 16.800pS 2.553V 2.296V 2.774V 21.000pS 2.556V 2.297V 2.775V 25.200pS 2.559V 2.298V 2.780V 29.400pS 2.566V 2.300V 2.784V 33.600pS 2.572V 2.306V 2.790V 37.800pS 2.581V 2.311V 2.793V 42.000pS 2.590V 2.317V 2.806V 46.200pS 2.602V 2.330V 2.812V 50.400pS 2.617V 2.336V 2.824V 54.600pS 2.632V 2.353V 2.835V 58.800pS 2.648V 2.370V 2.853V 63.000pS 2.664V 2.385V 2.865V 67.200pS 2.688V 2.406V 2.887V 71.400pS 2.708V 2.424V 2.903V 75.600pS 2.731V 2.444V 2.921V 79.800pS 2.752V 2.473V 2.939V 84.000pS 2.768V 2.493V 2.962V 88.200pS 2.801V 2.506V 2.987V 92.400pS 2.815V 2.532V 3.009V 96.600pS 2.838V 2.556V 3.035V 100.800pS 2.856V 2.592V 3.052V 105.000pS 2.882V 2.612V 3.078V 109.200pS 2.898V 2.631V 3.099V 113.400pS 2.922V 2.657V 3.123V 117.600pS 2.939V 2.674V 3.146V 121.800pS 2.958V 2.695V 3.160V 126.000pS 2.972V 2.710V 3.186V 130.200pS 2.988V 2.730V 3.201V 134.400pS 3.011V 2.750V 3.219V 138.600pS 3.028V 2.761V 3.241V 142.800pS 3.044V 2.781V 3.260V 147.000pS 3.059V 2.800V 3.279V 151.200pS 3.074V 2.810V 3.289V 155.400pS 3.087V 2.827V 3.309V 159.600pS 3.104V 2.839V 3.320V 163.800pS 3.115V 2.857V 3.339V 168.000pS 3.126V 2.869V 3.353V 172.200pS 3.142V 2.883V 3.369V 176.400pS 3.151V 2.895V 3.385V 180.600pS 3.162V 2.905V 3.395V 184.800pS 3.171V 2.910V 3.404V 189.000pS 3.182V 2.922V 3.423V 193.200pS 3.190V 2.931V 3.429V 197.400pS 3.198V 2.939V 3.441V 201.600pS 3.205V 2.942V 3.451V 205.800pS 3.212V 2.949V 3.458V 210.000pS 3.220V 2.952V 3.467V 214.200pS 3.225V 2.958V 3.479V 218.400pS 3.230V 2.960V 3.484V 222.600pS 3.236V 2.965V 3.495V 226.800pS 3.240V 2.968V 3.503V 231.000pS 3.245V 2.969V 3.508V 235.200pS 3.250V 2.971V 3.516V 239.400pS 3.254V 2.974V 3.523V 243.600pS 3.258V 2.976V 3.529V 247.800pS 3.260V 2.978V 3.535V 252.000pS 3.264V 2.978V 3.540V 256.200pS 3.267V 2.981V 3.543V 260.400pS 3.270V 2.981V 3.549V 264.600pS 3.274V 2.983V 3.554V 268.800pS 3.276V 2.984V 3.559V 273.000pS 3.278V 2.985V 3.560V 277.200pS 3.281V 2.986V 3.568V 281.400pS 3.282V 2.988V 3.569V 285.600pS 3.284V 2.988V 3.572V 289.800pS 3.287V 2.988V 3.576V 294.000pS 3.288V 2.991V 3.578V 298.200pS 3.290V 2.991V 3.581V 302.400pS 3.290V 2.992V 3.585V 306.600pS 3.292V 2.993V 3.585V 310.800pS 3.293V 2.993V 3.588V 315.000pS 3.293V 2.995V 3.590V 319.200pS 3.294V 2.995V 3.591V 323.400pS 3.296V 2.995V 3.593V 327.600pS 3.297V 2.997V 3.595V 331.800pS 3.298V 2.998V 3.596V 336.000pS 3.298V 2.999V 3.597V 340.200pS 3.298V 3.000V 3.599V 344.400pS 3.299V 3.000V 3.600V 347.200pS 3.300V 3.000V 3.600V [Ramp] | variable typ min max dV/dt_r 450.090m/152.384p 420.845m/130.375p 490.301m/165.652p dV/dt_f 450.090m/173.290p 420.845m/156.453p 490.301m/183.554p R_load = 50.0Ohms | [Model] CML_2.5VTT | Model_type Open_sink | Vref = 2.500V Rref = 50.0000ohms Cref = 0.00000pF Vmeas = 2.300V C_comp 0.5700pF 0.5700pF 0.5700pF | | variable typ min max [Voltage Range] 2.50000V 2.30000V 2.70000V [POWER Clamp Reference] 2.50000V 2.30000V 2.70000V [Pulldown Reference] 0.00000V 0.00000V 0.00000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 85 -40 | [GND Clamp] | | Voltage I(typ) I(min) I(max) -3.60000V 0.00000A 0.00000A 0.00000A -2.50000V 0.00000A 0.00000A 0.00000A -1.00000V 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A 1.00000V 0.00000A 0.00000A 0.00000A 3.00000V 0.00000A 0.00000A 0.00000A 4.00000V 0.00000A 0.00000A 0.00000A 6.00000V 0.00000A 0.00000A 0.00000A 7.00000V 0.00000A 0.00000A 0.00000A 7.20000V 0.00000A 0.00000A 0.00000A | [Pulldown] | -9.6000E-01 -1.0480E-01 -1.0260E-01 -1.0690E-01 -9.2000E-01 -9.4900E-02 -9.4600E-02 -9.6200E-02 -8.8000E-01 -8.7100E-02 -8.9400E-02 -8.7100E-02 -8.4000E-01 -8.1700E-02 -8.6000E-02 -7.9700E-02 -8.0000E-01 -7.7700E-02 -8.3400E-02 -7.3400E-02 -7.6000E-01 -7.5000E-02 -8.1100E-02 -6.8400E-02 -7.2000E-01 -7.2600E-02 -7.9000E-02 -6.4400E-02 -6.8000E-01 -6.9800E-02 -7.6800E-02 -6.0900E-02 -6.4000E-01 -6.7300E-02 -7.4900E-02 -5.8300E-02 -6.0000E-01 -6.4100E-02 -7.2800E-02 -5.5300E-02 -5.6000E-01 -6.1000E-02 -7.0200E-02 -5.2200E-02 -5.2000E-01 -5.7900E-02 -6.7000E-02 -4.9400E-02 -4.8000E-01 -5.4900E-02 -6.3700E-02 -4.6400E-02 -4.4000E-01 -5.1800E-02 -6.0400E-02 -4.3400E-02 -4.0000E-01 -4.8500E-02 -5.6900E-02 -4.0400E-02 -3.6000E-01 -4.5400E-02 -5.3400E-02 -3.7400E-02 -3.2000E-01 -4.2100E-02 -4.9900E-02 -3.4300E-02 -2.8000E-01 -3.8900E-02 -4.6100E-02 -3.1100E-02 -2.4000E-01 -3.5400E-02 -4.2000E-02 -2.7800E-02 -2.0000E-01 -3.2200E-02 -3.8600E-02 -2.4900E-02 -1.6000E-01 -2.8460E-02 -3.4350E-02 -2.1310E-02 -1.2000E-01 -2.4640E-02 -3.0200E-02 -1.7710E-02 -8.0000E-02 -2.0750E-02 -2.5910E-02 -1.4130E-02 -4.0000E-02 -1.7040E-02 -2.1880E-02 -1.0690E-02 -3.8740E-07 -1.3280E-02 -1.7140E-02 -7.1100E-03 4.0000E-02 -1.0190E-02 -1.2290E-02 -4.4000E-03 8.0000E-02 -6.6300E-03 -7.0200E-03 -9.8000E-04 1.2000E-01 -3.0700E-03 -1.8400E-03 2.3400E-03 1.6000E-01 2.3000E-04 2.8600E-03 5.4300E-03 2.0000E-01 3.4700E-03 6.8600E-03 8.3200E-03 2.4000E-01 6.8000E-03 9.5900E-03 1.0470E-02 2.8000E-01 9.9500E-03 1.1750E-02 1.2790E-02 3.2000E-01 1.2190E-02 1.3150E-02 1.4440E-02 3.6000E-01 1.3550E-02 1.3710E-02 1.5590E-02 4.0000E-01 1.4320E-02 1.3880E-02 1.6270E-02 4.4000E-01 1.4640E-02 1.3960E-02 1.6510E-02 4.8000E-01 1.4790E-02 1.3980E-02 1.6511E-02 5.2000E-01 1.4930E-02 1.4060E-02 1.6512E-02 5.6000E-01 1.4950E-02 1.4061E-02 1.6513E-02 6.0000E-01 1.5000E-02 1.4062E-02 1.6514E-02 6.4000E-01 1.5001E-02 1.4063E-02 1.6515E-02 6.8000E-01 1.5002E-02 1.4064E-02 1.6516E-02 7.2000E-01 1.5003E-02 1.4065E-02 1.6517E-02 7.6000E-01 1.5004E-02 1.4066E-02 1.6518E-02 8.0000E-01 1.5005E-02 1.4067E-02 1.6519E-02 8.4000E-01 1.5006E-02 1.4068E-02 1.6520E-02 8.8000E-01 1.5007E-02 1.4069E-02 1.6521E-02 9.2000E-01 1.5008E-02 1.4070E-02 1.6522E-02 9.6000E-01 1.5009E-02 1.4071E-02 1.6523E-02 1.0000E+00 1.5010E-02 1.4072E-02 1.6524E-02 1.0400E+00 1.5011E-02 1.4073E-02 1.6525E-02 1.0800E+00 1.5012E-02 1.4074E-02 1.6526E-02 1.1200E+00 1.5013E-02 1.4075E-02 1.6527E-02 1.1600E+00 1.5014E-02 1.4076E-02 1.6528E-02 1.2000E+00 1.5015E-02 1.4077E-02 1.6529E-02 1.2400E+00 1.5016E-02 1.4078E-02 1.6530E-02 1.2800E+00 1.5017E-02 1.4079E-02 1.6531E-02 1.3200E+00 1.5018E-02 1.4080E-02 1.6532E-02 1.3600E+00 1.5019E-02 1.4081E-02 1.6533E-02 1.4000E+00 1.5020E-02 1.4082E-02 1.6534E-02 1.4400E+00 1.5021E-02 1.4083E-02 1.6535E-02 1.4800E+00 1.5022E-02 1.4084E-02 1.6536E-02 1.5200E+00 1.5023E-02 1.4085E-02 1.6537E-02 1.5600E+00 1.5024E-02 1.4086E-02 1.6538E-02 1.6000E+00 1.5025E-02 1.4087E-02 1.6539E-02 1.6400E+00 1.5026E-02 1.4088E-02 1.6540E-02 1.6800E+00 1.5027E-02 1.4089E-02 1.6541E-02 1.7200E+00 1.5028E-02 1.4090E-02 1.6542E-02 1.7600E+00 1.5029E-02 1.4091E-02 1.6543E-02 1.8000E+00 1.5030E-02 1.4092E-02 1.6544E-02 1.8400E+00 1.5031E-02 1.4093E-02 1.6545E-02 1.8800E+00 1.5032E-02 1.4094E-02 1.6546E-02 1.9200E+00 1.5033E-02 1.4095E-02 1.6547E-02 1.9600E+00 1.5034E-02 1.4096E-02 1.6548E-02 2.0000E+00 1.5035E-02 1.4097E-02 1.6549E-02 2.0400E+00 1.5036E-02 1.4098E-02 1.6550E-02 2.0800E+00 1.5037E-02 1.4099E-02 1.6551E-02 2.1200E+00 1.5038E-02 1.4100E-02 1.6552E-02 2.1600E+00 1.5039E-02 1.4101E-02 1.6553E-02 2.2000E+00 1.5040E-02 1.4102E-02 1.6554E-02 2.2400E+00 1.5041E-02 1.4103E-02 1.6555E-02 2.2800E+00 1.5042E-02 1.4104E-02 1.6556E-02 2.3200E+00 1.5043E-02 1.4105E-02 1.6557E-02 2.3600E+00 1.5044E-02 1.4106E-02 1.6558E-02 2.4000E+00 1.5045E-02 1.4107E-02 1.6559E-02 2.4400E+00 1.5046E-02 1.4108E-02 1.6560E-02 2.4800E+00 1.5047E-02 1.4109E-02 1.6561E-02 2.5200E+00 1.5048E-02 1.4110E-02 1.6562E-02 2.5600E+00 1.5049E-02 1.4111E-02 1.6563E-02 2.6000E+00 1.5050E-02 1.4112E-02 1.6564E-02 2.6400E+00 1.5051E-02 1.4113E-02 1.6565E-02 2.6800E+00 1.5052E-02 1.4114E-02 1.6566E-02 2.7200E+00 1.5053E-02 1.4115E-02 1.6567E-02 2.7600E+00 1.5054E-02 1.4116E-02 1.6568E-02 2.8000E+00 1.5055E-02 1.4117E-02 1.6569E-02 2.8400E+00 1.5056E-02 1.4118E-02 1.6570E-02 2.8800E+00 1.5057E-02 1.4119E-02 1.6571E-02 2.9200E+00 1.5058E-02 1.4120E-02 1.6572E-02 2.9600E+00 1.5059E-02 1.4121E-02 1.6573E-02 3.0000E+00 1.5060E-02 1.4122E-02 1.6574E-02 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) -3.60000V 0.00000A 0.00000A 0.00000A -2.50000V 0.00000A 0.00000A 0.00000A -1.00000V 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A 1.00000V 0.00000A 0.00000A 0.00000A 3.00000V 0.00000A 0.00000A 0.00000A 4.00000V 0.00000A 0.00000A 0.00000A 6.00000V 0.00000A 0.00000A 0.00000A 7.00000V 0.00000A 0.00000A 0.00000A 7.20000V 0.00000A 0.00000A 0.00000A | [Falling Waveform] R_fixture = 50.000 V_fixture = 2.500 V_fixture_min = 2.300 V_fixture_max = 2.700 | | time V(typ) V(min) V(max) | 0.000S 2.500V 2.300V 2.700V 4.200pS 2.499V 2.300V 2.700V 8.400pS 2.499V 2.299V 2.698V 12.600pS 2.498V 2.298V 2.698V 16.800pS 2.496V 2.297V 2.695V 21.000pS 2.495V 2.294V 2.694V 25.200pS 2.492V 2.291V 2.689V 29.400pS 2.488V 2.289V 2.688V 33.600pS 2.486V 2.283V 2.682V 37.800pS 2.481V 2.280V 2.675V 42.000pS 2.474V 2.270V 2.670V 46.200pS 2.464V 2.261V 2.660V 50.400pS 2.456V 2.254V 2.651V 54.600pS 2.445V 2.239V 2.641V 58.800pS 2.436V 2.228V 2.629V 63.000pS 2.421V 2.214V 2.615V 67.200pS 2.407V 2.195V 2.605V 71.400pS 2.390V 2.180V 2.586V 75.600pS 2.376V 2.159V 2.568V 79.800pS 2.355V 2.143V 2.550V 84.000pS 2.338V 2.125V 2.536V 88.200pS 2.324V 2.106V 2.514V 92.400pS 2.305V 2.096V 2.494V 96.600pS 2.283V 2.070V 2.475V 100.800pS 2.268V 2.057V 2.458V 105.000pS 2.253V 2.038V 2.441V 109.200pS 2.231V 2.019V 2.419V 113.400pS 2.217V 2.002V 2.408V 117.600pS 2.202V 1.989V 2.388V 121.800pS 2.188V 1.979V 2.369V 126.000pS 2.169V 1.957V 2.355V 130.200pS 2.155V 1.944V 2.343V 134.400pS 2.138V 1.927V 2.319V 138.600pS 2.124V 1.912V 2.304V 142.800pS 2.108V 1.897V 2.288V 147.000pS 2.094V 1.886V 2.275V 151.200pS 2.081V 1.870V 2.258V 155.400pS 2.064V 1.860V 2.244V 159.600pS 2.047V 1.843V 2.229V 163.800pS 2.036V 1.829V 2.207V 168.000pS 2.015V 1.814V 2.196V 172.200pS 2.005V 1.802V 2.182V 176.400pS 1.990V 1.789V 2.163V 180.600pS 1.978V 1.774V 2.149V 184.800pS 1.963V 1.761V 2.133V 189.000pS 1.947V 1.749V 2.119V 193.200pS 1.937V 1.740V 2.106V 197.400pS 1.919V 1.729V 2.096V 201.600pS 1.913V 1.718V 2.086V 205.800pS 1.901V 1.706V 2.069V 210.000pS 1.892V 1.701V 2.057V 214.200pS 1.879V 1.692V 2.048V 218.400pS 1.870V 1.686V 2.037V 222.600pS 1.861V 1.679V 2.028V 226.800pS 1.855V 1.671V 2.017V 231.000pS 1.847V 1.664V 2.007V 235.200pS 1.841V 1.660V 1.999V 239.400pS 1.831V 1.655V 1.989V 243.600pS 1.825V 1.650V 1.982V 247.800pS 1.817V 1.646V 1.975V 252.000pS 1.811V 1.642V 1.966V 256.200pS 1.806V 1.637V 1.961V 260.400pS 1.799V 1.635V 1.953V 264.600pS 1.794V 1.629V 1.943V 268.800pS 1.790V 1.628V 1.940V 273.000pS 1.788V 1.626V 1.932V 277.200pS 1.781V 1.624V 1.927V 281.400pS 1.778V 1.620V 1.922V 285.600pS 1.775V 1.617V 1.917V 289.800pS 1.772V 1.616V 1.913V 294.000pS 1.769V 1.613V 1.908V 298.200pS 1.767V 1.611V 1.903V 302.400pS 1.763V 1.611V 1.901V 306.600pS 1.762V 1.610V 1.897V 310.800pS 1.760V 1.607V 1.895V 315.000pS 1.757V 1.606V 1.890V 319.200pS 1.756V 1.605V 1.888V 323.400pS 1.756V 1.604V 1.885V 327.600pS 1.754V 1.603V 1.885V 331.800pS 1.753V 1.601V 1.880V 336.000pS 1.750V 1.601V 1.878V 340.200pS 1.750V 1.599V 1.876V 344.400pS 1.750V 1.597V 1.876V 347.200pS 1.749V 1.596V 1.873V [Rising Waveform] R_fixture = 50.000 V_fixture = 2.500 V_fixture_min = 2.300 V_fixture_max = 2.700 | | time V(typ) V(min) V(max) | 0.000S 1.749V 1.596V 1.873V 4.200pS 1.749V 1.596V 1.873V 8.400pS 1.749V 1.596V 1.873V 12.600pS 1.750V 1.596V 1.875V 16.800pS 1.754V 1.596V 1.878V 21.000pS 1.758V 1.596V 1.880V 25.200pS 1.762V 1.596V 1.883V 29.400pS 1.768V 1.596V 1.890V 33.600pS 1.773V 1.596V 1.895V 37.800pS 1.781V 1.598V 1.905V 42.000pS 1.793V 1.598V 1.909V 46.200pS 1.805V 1.604V 1.924V 50.400pS 1.817V 1.609V 1.934V 54.600pS 1.832V 1.611V 1.956V 58.800pS 1.849V 1.619V 1.967V 63.000pS 1.867V 1.629V 1.985V 67.200pS 1.886V 1.637V 2.003V 71.400pS 1.912V 1.650V 2.025V 75.600pS 1.917V 1.665V 2.049V 79.800pS 1.943V 1.686V 2.069V 84.000pS 1.972V 1.699V 2.087V 88.200pS 1.991V 1.717V 2.107V 92.400pS 2.011V 1.740V 2.131V 96.600pS 2.033V 1.761V 2.156V 100.800pS 2.050V 1.789V 2.172V 105.000pS 2.074V 1.807V 2.199V 109.200pS 2.093V 1.828V 2.223V 113.400pS 2.106V 1.854V 2.233V 117.600pS 2.130V 1.882V 2.263V 121.800pS 2.146V 1.888V 2.279V 126.000pS 2.163V 1.913V 2.299V 130.200pS 2.182V 1.937V 2.315V 134.400pS 2.198V 1.952V 2.335V 138.600pS 2.212V 1.970V 2.352V 142.800pS 2.229V 1.985V 2.371V 147.000pS 2.237V 2.003V 2.384V 151.200pS 2.258V 2.019V 2.399V 155.400pS 2.274V 2.032V 2.416V 159.600pS 2.293V 2.047V 2.432V 163.800pS 2.303V 2.063V 2.452V 168.000pS 2.315V 2.079V 2.465V 172.200pS 2.329V 2.088V 2.480V 176.400pS 2.338V 2.104V 2.491V 180.600pS 2.350V 2.122V 2.503V 184.800pS 2.366V 2.133V 2.518V 189.000pS 2.374V 2.143V 2.527V 193.200pS 2.381V 2.147V 2.539V 197.400pS 2.389V 2.163V 2.550V 201.600pS 2.397V 2.174V 2.559V 205.800pS 2.405V 2.184V 2.569V 210.000pS 2.408V 2.189V 2.575V 214.200pS 2.418V 2.197V 2.583V 218.400pS 2.422V 2.202V 2.593V 222.600pS 2.428V 2.207V 2.600V 226.800pS 2.434V 2.215V 2.610V 231.000pS 2.437V 2.217V 2.613V 235.200pS 2.443V 2.220V 2.621V 239.400pS 2.447V 2.228V 2.628V 243.600pS 2.453V 2.233V 2.633V 247.800pS 2.455V 2.235V 2.639V 252.000pS 2.459V 2.239V 2.644V 256.200pS 2.463V 2.241V 2.649V 260.400pS 2.467V 2.246V 2.652V 264.600pS 2.469V 2.248V 2.657V 268.800pS 2.471V 2.251V 2.662V 273.000pS 2.474V 2.253V 2.665V 277.200pS 2.479V 2.259V 2.669V 281.400pS 2.479V 2.259V 2.672V 285.600pS 2.482V 2.261V 2.672V 289.800pS 2.484V 2.266V 2.679V 294.000pS 2.484V 2.269V 2.679V 298.200pS 2.487V 2.271V 2.684V 302.400pS 2.490V 2.275V 2.685V 306.600pS 2.490V 2.280V 2.687V 310.800pS 2.492V 2.282V 2.690V 315.000pS 2.492V 2.284V 2.692V 319.200pS 2.494V 2.284V 2.692V 323.400pS 2.494V 2.287V 2.695V 327.600pS 2.494V 2.293V 2.697V 331.800pS 2.494V 2.293V 2.697V 336.000pS 2.496V 2.295V 2.698V 340.200pS 2.498V 2.298V 2.698V 344.400pS 2.498V 2.298V 2.700V 347.200pS 2.500V 2.300V 2.700V [Ramp] | variable typ min max dV/dt_r 450.090m/159.384p 420.845m/150.375p 490.301m/166.652p dV/dt_f 450.090m/179.290p 420.845m/170.453p 490.301m/189.554p R_load = 50.0000Ohms | [Model] CML_1.8VTT | Model_type Open_sink | Vref = 1.80000V Rref = 50.0000ohms Cref = 0.00000pF Vmeas = 1.60000V C_comp 0.5700pF 0.5700pF 0.5700pF | | variable typ min max [Voltage Range] 1.80000V 1.71000V 1.89000V [POWER Clamp Reference] 1.80000V 1.71000V 1.89000V [Pulldown Reference] 0.00000V 0.00000V 0.00000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 85 -40 | [GND Clamp] | | Voltage I(typ) I(min) I(max) -3.60000V 0.00000A 0.00000A 0.00000A -2.50000V 0.00000A 0.00000A 0.00000A -1.00000V 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A 1.00000V 0.00000A 0.00000A 0.00000A 3.00000V 0.00000A 0.00000A 0.00000A 4.00000V 0.00000A 0.00000A 0.00000A 6.00000V 0.00000A 0.00000A 0.00000A 7.00000V 0.00000A 0.00000A 0.00000A 7.20000V 0.00000A 0.00000A 0.00000A | [Pulldown] | -9.6000E-01 -1.0480E-01 -1.0260E-01 -1.0690E-01 -9.2000E-01 -9.4900E-02 -9.4600E-02 -9.6200E-02 -8.8000E-01 -8.7100E-02 -8.9400E-02 -8.7100E-02 -8.4000E-01 -8.1700E-02 -8.6000E-02 -7.9700E-02 -8.0000E-01 -7.7700E-02 -8.3400E-02 -7.3400E-02 -7.6000E-01 -7.5000E-02 -8.1100E-02 -6.8400E-02 -7.2000E-01 -7.2600E-02 -7.9000E-02 -6.4400E-02 -6.8000E-01 -6.9800E-02 -7.6800E-02 -6.0900E-02 -6.4000E-01 -6.7300E-02 -7.4900E-02 -5.8300E-02 -6.0000E-01 -6.4100E-02 -7.2800E-02 -5.5300E-02 -5.6000E-01 -6.1000E-02 -7.0200E-02 -5.2200E-02 -5.2000E-01 -5.7900E-02 -6.7000E-02 -4.9400E-02 -4.8000E-01 -5.4900E-02 -6.3700E-02 -4.6400E-02 -4.4000E-01 -5.1800E-02 -6.0400E-02 -4.3400E-02 -4.0000E-01 -4.8500E-02 -5.6900E-02 -4.0400E-02 -3.6000E-01 -4.5400E-02 -5.3400E-02 -3.7400E-02 -3.2000E-01 -4.2100E-02 -4.9900E-02 -3.4300E-02 -2.8000E-01 -3.8900E-02 -4.6100E-02 -3.1100E-02 -2.4000E-01 -3.5400E-02 -4.2000E-02 -2.7800E-02 -2.0000E-01 -3.2200E-02 -3.8600E-02 -2.4900E-02 -1.6000E-01 -2.8460E-02 -3.4350E-02 -2.1310E-02 -1.2000E-01 -2.4640E-02 -3.0200E-02 -1.7710E-02 -8.0000E-02 -2.0750E-02 -2.5910E-02 -1.4130E-02 -4.0000E-02 -1.7040E-02 -2.1880E-02 -1.0690E-02 -3.8740E-07 -1.3280E-02 -1.7140E-02 -7.1100E-03 4.0000E-02 -1.0190E-02 -1.2290E-02 -4.4000E-03 8.0000E-02 -6.6300E-03 -7.0200E-03 -9.8000E-04 1.2000E-01 -3.0700E-03 -1.8400E-03 2.3400E-03 1.6000E-01 2.3000E-04 2.8600E-03 5.4300E-03 2.0000E-01 3.4700E-03 6.8600E-03 8.3200E-03 2.4000E-01 6.8000E-03 9.5900E-03 1.0470E-02 2.8000E-01 9.9500E-03 1.1750E-02 1.2790E-02 3.2000E-01 1.2190E-02 1.3150E-02 1.4440E-02 3.6000E-01 1.3550E-02 1.3710E-02 1.5590E-02 4.0000E-01 1.4320E-02 1.3880E-02 1.6270E-02 4.4000E-01 1.4640E-02 1.3960E-02 1.6510E-02 4.8000E-01 1.4790E-02 1.3980E-02 1.6511E-02 5.2000E-01 1.4930E-02 1.4060E-02 1.6512E-02 5.6000E-01 1.4950E-02 1.4061E-02 1.6513E-02 6.0000E-01 1.5000E-02 1.4062E-02 1.6514E-02 6.4000E-01 1.5001E-02 1.4063E-02 1.6515E-02 6.8000E-01 1.5002E-02 1.4064E-02 1.6516E-02 7.2000E-01 1.5003E-02 1.4065E-02 1.6517E-02 7.6000E-01 1.5004E-02 1.4066E-02 1.6518E-02 8.0000E-01 1.5005E-02 1.4067E-02 1.6519E-02 8.4000E-01 1.5006E-02 1.4068E-02 1.6520E-02 8.8000E-01 1.5007E-02 1.4069E-02 1.6521E-02 9.2000E-01 1.5008E-02 1.4070E-02 1.6522E-02 9.6000E-01 1.5009E-02 1.4071E-02 1.6523E-02 1.0000E+00 1.5010E-02 1.4072E-02 1.6524E-02 1.0400E+00 1.5011E-02 1.4073E-02 1.6525E-02 1.0800E+00 1.5012E-02 1.4074E-02 1.6526E-02 1.1200E+00 1.5013E-02 1.4075E-02 1.6527E-02 1.1600E+00 1.5014E-02 1.4076E-02 1.6528E-02 1.2000E+00 1.5015E-02 1.4077E-02 1.6529E-02 1.2400E+00 1.5016E-02 1.4078E-02 1.6530E-02 1.2800E+00 1.5017E-02 1.4079E-02 1.6531E-02 1.3200E+00 1.5018E-02 1.4080E-02 1.6532E-02 1.3600E+00 1.5019E-02 1.4081E-02 1.6533E-02 1.4000E+00 1.5020E-02 1.4082E-02 1.6534E-02 1.4400E+00 1.5021E-02 1.4083E-02 1.6535E-02 1.4800E+00 1.5022E-02 1.4084E-02 1.6536E-02 1.5200E+00 1.5023E-02 1.4085E-02 1.6537E-02 1.5600E+00 1.5024E-02 1.4086E-02 1.6538E-02 1.6000E+00 1.5025E-02 1.4087E-02 1.6539E-02 1.6400E+00 1.5026E-02 1.4088E-02 1.6540E-02 1.6800E+00 1.5027E-02 1.4089E-02 1.6541E-02 1.7200E+00 1.5028E-02 1.4090E-02 1.6542E-02 1.7600E+00 1.5029E-02 1.4091E-02 1.6543E-02 1.8000E+00 1.5030E-02 1.4092E-02 1.6544E-02 1.8400E+00 1.5031E-02 1.4093E-02 1.6545E-02 1.8800E+00 1.5032E-02 1.4094E-02 1.6546E-02 1.9200E+00 1.5033E-02 1.4095E-02 1.6547E-02 1.9600E+00 1.5034E-02 1.4096E-02 1.6548E-02 2.0000E+00 1.5035E-02 1.4097E-02 1.6549E-02 2.0400E+00 1.5036E-02 1.4098E-02 1.6550E-02 2.0800E+00 1.5037E-02 1.4099E-02 1.6551E-02 2.1200E+00 1.5038E-02 1.4100E-02 1.6552E-02 2.1600E+00 1.5039E-02 1.4101E-02 1.6553E-02 2.2000E+00 1.5040E-02 1.4102E-02 1.6554E-02 2.2400E+00 1.5041E-02 1.4103E-02 1.6555E-02 2.2800E+00 1.5042E-02 1.4104E-02 1.6556E-02 2.3200E+00 1.5043E-02 1.4105E-02 1.6557E-02 2.3600E+00 1.5044E-02 1.4106E-02 1.6558E-02 2.4000E+00 1.5045E-02 1.4107E-02 1.6559E-02 2.4400E+00 1.5046E-02 1.4108E-02 1.6560E-02 2.4800E+00 1.5047E-02 1.4109E-02 1.6561E-02 2.5200E+00 1.5048E-02 1.4110E-02 1.6562E-02 2.5600E+00 1.5049E-02 1.4111E-02 1.6563E-02 2.6000E+00 1.5050E-02 1.4112E-02 1.6564E-02 2.6400E+00 1.5051E-02 1.4113E-02 1.6565E-02 2.6800E+00 1.5052E-02 1.4114E-02 1.6566E-02 2.7200E+00 1.5053E-02 1.4115E-02 1.6567E-02 2.7600E+00 1.5054E-02 1.4116E-02 1.6568E-02 2.8000E+00 1.5055E-02 1.4117E-02 1.6569E-02 2.8400E+00 1.5056E-02 1.4118E-02 1.6570E-02 2.8800E+00 1.5057E-02 1.4119E-02 1.6571E-02 2.9200E+00 1.5058E-02 1.4120E-02 1.6572E-02 2.9600E+00 1.5059E-02 1.4121E-02 1.6573E-02 3.0000E+00 1.5060E-02 1.4122E-02 1.6574E-02 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) -3.60000V 0.00000A 0.00000A 0.00000A -2.50000V 0.00000A 0.00000A 0.00000A -1.00000V 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A 1.00000V 0.00000A 0.00000A 0.00000A 3.00000V 0.00000A 0.00000A 0.00000A 4.00000V 0.00000A 0.00000A 0.00000A 6.00000V 0.00000A 0.00000A 0.00000A 7.00000V 0.00000A 0.00000A 0.00000A 7.20000V 0.00000A 0.00000A 0.00000A | [Falling Waveform] R_fixture = 50.000 V_fixture = 1.800 V_fixture_min = 1.710 V_fixture_max = 1.890 | | time V(typ) V(min) V(max) | 0.000S 1.800V 1.710V 1.890V 4.200pS 1.800V 1.710V 1.887V 8.400pS 1.797V 1.709V 1.887V 12.600pS 1.797V 1.709V 1.887V 16.800pS 1.795V 1.709V 1.885V 21.000pS 1.793V 1.709V 1.882V 25.200pS 1.791V 1.707V 1.880V 29.400pS 1.788V 1.706V 1.877V 33.600pS 1.783V 1.706V 1.872V 37.800pS 1.776V 1.702V 1.864V 42.000pS 1.769V 1.699V 1.859V 46.200pS 1.760V 1.697V 1.849V 50.400pS 1.754V 1.691V 1.844V 54.600pS 1.741V 1.686V 1.828V 58.800pS 1.726V 1.679V 1.818V 63.000pS 1.717V 1.671V 1.805V 67.200pS 1.705V 1.657V 1.792V 71.400pS 1.686V 1.651V 1.774V 75.600pS 1.671V 1.640V 1.759V 79.800pS 1.659V 1.620V 1.743V 84.000pS 1.640V 1.610V 1.728V 88.200pS 1.623V 1.590V 1.707V 92.400pS 1.607V 1.578V 1.689V 96.600pS 1.587V 1.555V 1.671V 100.800pS 1.576V 1.533V 1.653V 105.000pS 1.554V 1.515V 1.638V 109.200pS 1.542V 1.502V 1.622V 113.400pS 1.531V 1.484V 1.607V 117.600pS 1.513V 1.465V 1.594V 121.800pS 1.500V 1.450V 1.571V 126.000pS 1.487V 1.430V 1.561V 130.200pS 1.468V 1.418V 1.542V 134.400pS 1.459V 1.403V 1.527V 138.600pS 1.445V 1.387V 1.512V 142.800pS 1.428V 1.372V 1.496V 147.000pS 1.411V 1.351V 1.478V 151.200pS 1.397V 1.339V 1.465V 155.400pS 1.383V 1.327V 1.450V 159.600pS 1.370V 1.311V 1.437V 163.800pS 1.352V 1.295V 1.419V 168.000pS 1.339V 1.276V 1.403V 172.200pS 1.327V 1.264V 1.391V 176.400pS 1.311V 1.257V 1.378V 180.600pS 1.296V 1.242V 1.360V 184.800pS 1.285V 1.222V 1.342V 189.000pS 1.272V 1.207V 1.329V 193.200pS 1.258V 1.198V 1.316V 197.400pS 1.247V 1.186V 1.306V 201.600pS 1.237V 1.169V 1.290V 205.800pS 1.225V 1.157V 1.280V 210.000pS 1.211V 1.148V 1.267V 214.200pS 1.203V 1.136V 1.257V 218.400pS 1.192V 1.125V 1.244V 222.600pS 1.184V 1.114V 1.236V 226.800pS 1.173V 1.103V 1.223V 231.000pS 1.165V 1.094V 1.213V 235.200pS 1.156V 1.090V 1.205V 239.400pS 1.149V 1.081V 1.198V 243.600pS 1.139V 1.074V 1.187V 247.800pS 1.136V 1.067V 1.177V 252.000pS 1.127V 1.062V 1.172V 256.200pS 1.122V 1.056V 1.164V 260.400pS 1.113V 1.051V 1.156V 264.600pS 1.110V 1.045V 1.149V 268.800pS 1.103V 1.040V 1.141V 273.000pS 1.099V 1.037V 1.133V 277.200pS 1.096V 1.033V 1.128V 281.400pS 1.087V 1.029V 1.123V 285.600pS 1.086V 1.027V 1.115V 289.800pS 1.080V 1.024V 1.110V 294.000pS 1.079V 1.020V 1.105V 298.200pS 1.074V 1.019V 1.102V 302.400pS 1.070V 1.014V 1.097V 306.600pS 1.068V 1.013V 1.095V 310.800pS 1.065V 1.012V 1.089V 315.000pS 1.061V 1.012V 1.087V 319.200pS 1.061V 1.009V 1.082V 323.400pS 1.060V 1.008V 1.079V 327.600pS 1.056V 1.006V 1.077V 331.800pS 1.055V 1.008V 1.071V 336.000pS 1.053V 1.006V 1.071V 340.200pS 1.051V 1.006V 1.069V 344.400pS 1.051V 1.006V 1.066V 347.200pS 1.049V 1.006V 1.064V [Rising Waveform] R_fixture = 50.000 V_fixture = 1.800 V_fixture_min = 1.710 V_fixture_max = 1.890 | | time V(typ) V(min) V(max) | 0.000S 1.049V 1.006V 1.064V 4.200pS 1.049V 1.005V 1.064V 8.400pS 1.051V 1.005V 1.066V 12.600pS 1.053V 1.004V 1.069V 16.800pS 1.053V 1.005V 1.071V 21.000pS 1.056V 1.005V 1.077V 25.200pS 1.060V 1.005V 1.082V 29.400pS 1.065V 1.005V 1.087V 33.600pS 1.070V 1.006V 1.097V 37.800pS 1.077V 1.006V 1.105V 42.000pS 1.087V 1.008V 1.115V 46.200pS 1.098V 1.012V 1.125V 50.400pS 1.110V 1.014V 1.138V 54.600pS 1.122V 1.021V 1.151V 58.800pS 1.137V 1.031V 1.167V 63.000pS 1.154V 1.037V 1.192V 67.200pS 1.170V 1.045V 1.203V 71.400pS 1.187V 1.058V 1.226V 75.600pS 1.211V 1.072V 1.244V 79.800pS 1.223V 1.091V 1.262V 84.000pS 1.244V 1.105V 1.280V 88.200pS 1.261V 1.126V 1.301V 92.400pS 1.285V 1.147V 1.326V 96.600pS 1.301V 1.161V 1.347V 100.800pS 1.325V 1.186V 1.357V 105.000pS 1.340V 1.211V 1.378V 109.200pS 1.358V 1.229V 1.406V 113.400pS 1.375V 1.254V 1.419V 117.600pS 1.394V 1.280V 1.440V 121.800pS 1.409V 1.296V 1.460V 126.000pS 1.430V 1.323V 1.478V 130.200pS 1.449V 1.341V 1.488V 134.400pS 1.464V 1.360V 1.506V 138.600pS 1.480V 1.378V 1.527V 142.800pS 1.494V 1.393V 1.542V 147.000pS 1.511V 1.408V 1.555V 151.200pS 1.531V 1.432V 1.573V 155.400pS 1.542V 1.446V 1.591V 159.600pS 1.556V 1.459V 1.604V 163.800pS 1.573V 1.480V 1.617V 168.000pS 1.587V 1.490V 1.627V 172.200pS 1.595V 1.502V 1.645V 176.400pS 1.611V 1.519V 1.661V 180.600pS 1.621V 1.531V 1.671V 184.800pS 1.631V 1.546V 1.687V 189.000pS 1.643V 1.558V 1.694V 193.200pS 1.654V 1.570V 1.702V 197.400pS 1.664V 1.579V 1.720V 201.600pS 1.673V 1.591V 1.728V 205.800pS 1.681V 1.604V 1.736V 210.000pS 1.688V 1.609V 1.748V 214.200pS 1.697V 1.616V 1.754V 218.400pS 1.705V 1.624V 1.764V 222.600pS 1.709V 1.629V 1.774V 226.800pS 1.717V 1.635V 1.779V 231.000pS 1.724V 1.640V 1.787V 235.200pS 1.729V 1.647V 1.795V 239.400pS 1.736V 1.651V 1.802V 243.600pS 1.740V 1.655V 1.808V 247.800pS 1.745V 1.659V 1.818V 252.000pS 1.750V 1.663V 1.823V 256.200pS 1.757V 1.666V 1.828V 260.400pS 1.757V 1.667V 1.831V 264.600pS 1.764V 1.670V 1.836V 268.800pS 1.766V 1.671V 1.841V 273.000pS 1.769V 1.675V 1.846V 277.200pS 1.771V 1.675V 1.851V 281.400pS 1.774V 1.679V 1.854V 285.600pS 1.778V 1.680V 1.859V 289.800pS 1.779V 1.683V 1.862V 294.000pS 1.783V 1.684V 1.864V 298.200pS 1.785V 1.687V 1.867V 302.400pS 1.788V 1.691V 1.869V 306.600pS 1.788V 1.694V 1.872V 310.800pS 1.788V 1.695V 1.875V 315.000pS 1.791V 1.698V 1.877V 319.200pS 1.793V 1.699V 1.880V 323.400pS 1.793V 1.701V 1.882V 327.600pS 1.795V 1.705V 1.882V 331.800pS 1.795V 1.705V 1.885V 336.000pS 1.797V 1.705V 1.887V 340.200pS 1.798V 1.707V 1.887V 344.400pS 1.800V 1.710V 1.890V 347.200pS 1.800V 1.710V 1.890V [Ramp] | variable typ min max dV/dt_r 450.090m/192.384p 420.845m/143.375p 490.301m/181.652p dV/dt_f 450.090m/167.290p 420.845m/166.453p 490.301m/198.554p R_load = 50.0000Ohms | [End]