| | Teraspeed Modeling Services. | http://www.teraspeed.com | [IBIS Ver] 3.2 [Comment Char] |_char [File Name] nb4n111k.ibs [File Rev] 1.0 [Source] derived from nb4n121k.ibs Teraspeed Consulting Group LLC. [Date] 08-23-2007 [Notes] Quality Check of this IBIS model: Model Passes IBIS Check Model parses into ICX IS. Simulation done with Hyperlynx. | [Disclaimer] | | Use: Teraspeed Consulting Group LLC ("Teraspeed") hereby | grants the user of this IBIS model ("user") a non-exclusive, | nontransferable license to use the model under the following | terms. User may only use the IBIS model and is not granted | rights to sell, copy (except as needed to run the IBIS | model), rent, lease or sub-license the IBIS model in whole or | in part, or in modified form to anyone. User may modify the | IBIS model to suit its specific applications, but rights to | derivative works and such modifications shell belong to | Teraspeed. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED TO IN WRITING | TERASPEED DISCLAIMS AND USER WAIVES ALL WARRANTIES, EXPRESS | OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY AND | FITNESS FOR A PARTICULAR PURPOSE. IN NO EVENT SHALL | TERASPEED BE LIABLE FOR ANY DIRECT OR INDIRECT DAMAGES, | WHETHER IN CONTRACT OR TORT, INCLUDING, WITHOUT LIMITATION, | LOST PROFITS, BUSINESS INTERRUPTION, OR LOST INFORMATION | ARISING OUT OF THE USE OF OR THE INABILITY TO USE THE MODEL, | EVEN IF TERASPEED HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH | DAMAGES. | [Copyright] | | This file is the legal property of Teraspeed Copyright(c) 2005. | All other rights are reserved. | [Component] NB4N111K [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg 1.6624E-02 1.4142E-02 1.8868E-02 L_pkg 1.0806E-09 9.1924E-10 1.2264E-09 C_pkg 2.5576E-13 2.1757E-13 2.9028E-13 | [Pin] signal_name model_name R_pin L_pin C_pin | 1 IREF term 1.89E-02 1.23E-09 2.90E-13 2 TCLK POWER 1.72E-02 1.12E-09 2.65E-13 3 CLK in_diff 1.64E-02 1.07E-09 2.52E-13 4 _CLK in_diff 1.56E-02 1.02E-09 2.40E-13 5 _VTCLK POWER 1.49E-02 9.66E-10 2.29E-13 6 Q9 out_hcsl 1.56E-02 1.02E-09 2.40E-13 7 Q9 out_hcsl 1.49E-02 9.66E-10 2.29E-13 8 GND GND 1.80E-02 1.17E-09 2.77E-13 9 VCC POWER 1.41E-02 9.19E-10 2.18E-13 10 _Q8 out_hcsl 1.89E-02 1.23E-09 2.90E-13 11 Q8 out_hcsl 1.80E-02 1.17E-09 2.77E-13 12 _Q7 out_hcsl 1.41E-02 9.19E-10 2.18E-13 13 Q7 out_hcsl 1.49E-02 9.66E-10 2.29E-13 14 _Q8 out_hcsl 1.80E-02 1.17E-09 2.77E-13 15 Q8 out_hcsl 1.89E-02 1.23E-09 2.90E-13 16 VCC POWER 1.89E-02 1.23E-09 2.90E-13 17 VCC POWER 1.89E-02 1.23E-09 2.90E-13 18 _Q5 out_hcsl 1.72E-02 1.12E-09 2.65E-13 19 Q5 out_hcsl 1.64E-02 1.07E-09 2.52E-13 20 _Q4 out_hcsl 1.41E-02 9.19E-10 2.18E-13 21 Q4 out_hcsl 1.49E-02 9.66E-10 2.29E-13 22 _Q3 out_hcsl 1.41E-02 9.19E-10 2.18E-13 23 Q3 out_hcsl 1.49E-02 9.66E-10 2.29E-13 24 VCC POWER 1.89E-02 1.23E-09 2.90E-13 25 VCC POWER 1.89E-02 1.23E-09 2.90E-13 26 _Q2 out_hcsl 1.72E-02 1.12E-09 2.65E-13 27 Q2 out_hcsl 1.64E-02 1.07E-09 2.52E-13 28 _Q1 out_hcsl 1.41E-02 9.19E-10 2.18E-13 29 Q1 out_hcsl 1.49E-02 9.66E-10 2.29E-13 30 _Q0 out_hcsl 1.41E-02 9.19E-10 2.18E-13 31 Q0 out_hcsl 1.49E-02 9.66E-10 2.29E-13 32 VCC POWER 1.89E-02 1.23E-09 2.90E-13 | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 3 4 75mV NA NA NA 7 6 NA NA NA NA 11 10 NA NA NA NA 13 12 NA NA NA NA 15 14 NA NA NA NA 19 18 NA NA NA NA 21 20 NA NA NA NA 23 22 NA NA NA NA 27 26 NA NA NA NA 29 28 NA NA NA NA 31 30 NA NA NA NA | | Series Pin Mapping Example. | [Series Pin Mapping] pin_2 model_name function_table_group | 3 2 Series_50 5 4 Series_50 | | [Model Selector] out_hcsl | hcsl_1x_50 1x hcsl output 50 Ohm load | | [Model] in_diff Model_type Input Vinl = 1200.00mV Vinh = 2.550000V C_comp 770.00fF 770.00fF 770.00fF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 70 -40 | [GND Clamp] | -3.30000V -456.095mA -321.612mA -596.317mA -850.000mV -13.3800mA -15.3130mA -4.78800mA -800.000mV -4.34500mA -9.06200mA -1.01800mA -750.000mV -1.03200mA -2.81100mA -164.800uA -700.000mV -206.400uA -706.300uA -23.4400uA -650.000mV -182.534uA -176.300uA -19.9887uA -600.000mV -158.668uA -33.8100uA -16.5374uA -350.000mV -39.3370uA -6.76359uA 719.194nA -300.000mV -38.8348uA -1.35432uA 1.14963uA 6.60000V 30.4642uA 4.94827uA 60.5502uA | [POWER Clamp] | 6.60000V 0.00000A 0.00000A 0.00000A -150.000mV 0.00000A 0.00000A 0.00000A -300.000mV 0.00000A 0.00000A 34.2742uA -325.000mV 0.00000A 0.00000A 45.6990uA -350.000mV 4.24006uA 0.00000A 57.1238uA -400.000mV 12.7202uA 0.00000A 79.9732uA -525.000mV 33.9204uA 165.123uA 137.097uA -650.000mV 55.1207uA 330.246uA 194.221uA -700.000mV 326.948uA 1.41770mA 217.070uA -750.000mV 1.56715mA 4.58567mA 239.927uA -800.000mV 6.03964mA 7.75361mA 1.56838mA -1.05000V 54.4619mA 23.5934mA 28.1714mA -1.10000V 64.1464mA 26.7614mA 33.4920mA -3.30000V 490.263mA 166.151mA 267.598mA | | | [Model] hcsl_1x_50 |50 Ohm load Model_type Open_source Vref=0.000E+00 Rref=5.000E+01 Cref=0.000E+00 Vmeas=3.500E-01 C_comp 2.260pF 2.260pF 2.260pF | [Model Spec] | [Voltage Range] 3.300E+00 3.000E+00 3.600E+00 [POWER Clamp Reference] 3.300E+00 3.000E+00 3.600E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 3.300E+00 3.000E+00 3.600E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 70 -40 | [Power Clamp] 6.90000V 0.00000A 0.00000A 0.00000A 6.60000V 0.00000A 0.00000A 0.00000A 6.30000V 0.00000A 0.00000A 0.00000A 300.000mV 0.00000A 0.00000A 0.00000A 100.000mV 0.00000A 0.00000A 0.00000A 0.00000V 0.00000A 0.00000A 0.00000A -100.000mV 0.00000A 0.00000A 0.00000A -230.000mV 0.00000A 239.697uA 0.00000A -300.000mV 642.581uA 798.992uA 996.715pA -400.000mV 1.56055mA 1.59799mA 1.04513mA -460.000mV 2.11134mA 2.36998mA 1.67221mA -500.000mV 2.60400mA 2.88465mA 2.09026mA -580.000mV 3.58934mA 3.91399mA 2.92637mA -600.000mV 3.83567mA 4.17132mA 3.13539mA -660.000mV 4.57467mA 4.94332mA 4.04770mA -760.000mV 6.78133mA 8.06198mA 5.56820mA -800.000mV 9.16400mA 12.8980mA 6.90307mA -840.000mV 14.7067mA 23.8439mA 8.96461mA -900.000mV 29.0607mA 45.6178mA 20.3269mA -1.08000V 118.802mA 143.070mA 100.974mA -1.14000V 148.716mA 175.554mA 127.856mA -1.20000V 178.630mA 208.038mA 154.739mA -2.70000V 926.477mA 1.02014A 826.797mA -3.30000V 1.22562A 1.34498A 1.09562A -3.90000V 1.52475A 1.66982A 1.36444A | [Pullup] 6.90000V -17.8683mA -15.1300mA -17.8700mA 6.60000V -17.6933mA -15.1300mA -17.7200mA 6.30000V -17.5183mA -15.1300mA -17.5700mA 3.16000V -15.6867mA -15.1300mA -16.1300mA 3.12000V -15.6633mA -15.1300mA -16.1300mA 3.08000V -15.6400mA -15.1300mA -16.1300mA 2.44800V -15.6400mA -15.1000mA -16.1300mA 2.37600V -15.6400mA -15.1000mA -16.1300mA 2.28000V -15.6345mA -15.1000mA -16.1300mA 2.26000V -15.6334mA -15.1000mA -16.1300mA 2.20000V -15.6300mA -15.1000mA -16.1300mA 2.12000V -15.6300mA -15.0800mA -16.1300mA 2.07000V -15.6300mA -15.0443mA -16.1140mA 2.06000V -15.6223mA -15.0371mA -16.1044mA 2.00000V -15.5762mA -14.9943mA -16.0468mA 1.94000V -15.5300mA -14.5867mA -15.9892mA 1.90000V -15.4220mA -14.5200mA -15.8880mA 1.84000V -15.2600mA -14.3325mA -15.6420mA 1.78667V -14.9311mA -14.0932mA -15.3433mA 1.78000V -14.8900mA -14.0633mA -15.3000mA 1.76000V -14.4500mA -13.9600mA -15.1000mA 1.64000V -13.1800mA -12.8320mA -13.0967mA 1.62000V -12.8575mA -12.6060mA -12.8033mA 1.60000V -12.5350mA -12.3800mA -12.5100mA 1.56000V -11.8900mA -11.7257mA -11.6500mA 1.52000V -11.0363mA -11.0223mA -10.7900mA 1.48000V -10.1827mA -10.3189mA -9.79512mA 1.44000V -9.32900mA -9.61550mA -8.66537mA 1.42000V -8.79600mA -9.14100mA -8.10050mA 1.30000V -5.59800mA -6.29400mA -4.48144mA 1.28000V -4.94700mA -5.70175mA -3.80167mA 1.20000V -2.34301mA -3.33275mA -1.08256mA 1.16000V -1.04100mA -2.14825mA 277.002uA 1.04000V 3.57300mA 1.83639mA 5.26482mA 960.000mV 6.64899mA 4.49281mA 8.59003mA 860.000mV 10.4940mA 8.06712mA 12.7465mA 580.000mV 21.2600mA 18.0752mA 24.3848mA 420.000mV 26.6695mA 23.1656mA 30.5282mA 300.000mV 30.7267mA 26.9833mA 34.7555mA 200.000mV 34.1076mA 30.1648mA 38.2782mA 160.000mV 35.4600mA 31.4374mA 39.6873mA 0.00000V 41.4493mA 37.1020mA 45.6077mA -240.000mV 50.4333mA 45.8860mA 55.1985mA -300.000mV 52.6793mA 48.0820mA 57.5962mA -2.70000V 142.519mA 135.922mA 153.504mA -3.30000V 164.979mA 157.882mA 177.481mA -3.90000V 187.439mA 179.842mA 201.458mA | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.000S 0.000V 0.000V 0.000V 120.000pS 0.000V 0.000V 0.000V 130.000pS 0.000V 0.000V 0.000V 140.000pS 0.000V 0.000V 0.000V 160.000pS 51.291uV 0.000V 0.000V 220.000pS 892.460uV 0.000V 0.000V 230.000pS 1.149mV -31.187uV -41.037uV 250.000pS 1.775mV -322.268uV -215.444uV 280.000pS 3.077mV -696.514uV 41.037uV 290.000pS 3.703mV -602.952uV 205.185uV 300.000pS 4.226mV -343.059uV 461.666uV 320.000pS 5.375mV 654.931uV 1.241mV 360.000pS 9.109mV 2.422mV 3.550mV 380.000pS 11.376mV 3.722mV 5.130mV 390.000pS 12.771mV 4.657mV 6.002mV 400.000pS 14.392mV 5.707mV 7.038mV 440.000pS 20.650mV 11.207mV 12.252mV 480.000pS 29.267mV 18.463mV 18.926mV 500.000pS 35.209mV 22.756mV 22.911mV 520.000pS 41.931mV 28.152mV 27.457mV 530.000pS 45.532mV 31.216mV 29.772mV 540.000pS 49.449mV 34.410mV 32.224mV 580.000pS 68.001mV 49.625mV 44.217mV 590.000pS 73.243mV 54.235mV 47.890mV 600.000pS 78.844mV 59.027mV 51.850mV 630.000pS 97.555mV 74.288mV 65.475mV 720.000pS 169.178mV 134.510mV 125.183mV 740.000pS 188.360mV 150.592mV 142.932mV 780.000pS 229.598mV 185.522mV 181.199mV 800.000pS 250.114mV 204.754mV 201.410mV 840.000pS 293.609mV 244.362mV 244.806mV 860.000pS 314.741mV 263.906mV 267.274mV 920.000pS 377.316mV 321.290mV 337.652mV 980.000pS 439.275mV 379.922mV 405.466mV 1.020nS 478.666mV 418.075mV 448.657mV 1.030nS 488.411mV 427.223mV 459.327mV 1.060nS 515.903mV 453.316mV 490.515mV 1.110nS 557.859mV 496.146mV 539.144mV 1.160nS 593.968mV 534.922mV 583.464mV 1.170nS 600.431mV 541.784mV 591.877mV 1.250nS 649.465mV 590.644mV 651.380mV 1.280nS 664.954mV 607.069mV 670.155mV 1.300nS 674.597mV 617.569mV 681.645mV 1.340nS 691.420mV 637.320mV 702.574mV 1.410nS 716.348mV 665.077mV 732.428mV 1.450nS 727.529mV 678.280mV 746.586mV 1.470nS 732.658mV 684.413mV 752.331mV 1.560nS 751.123mV 707.907mV 773.363mV 1.570nS 752.867mV 710.090mV 775.209mV 1.600nS 757.073mV 715.912mV 780.236mV 1.640nS 761.689mV 722.357mV 785.571mV 1.670nS 764.971mV 726.620mV 788.752mV 1.690nS 766.921mV 729.115mV 790.803mV 1.700nS 767.844mV 730.258mV 791.829mV 1.730nS 769.998mV 733.585mV 793.984mV 1.760nS 771.639mV 737.015mV 796.036mV 1.770nS 772.152mV 738.055mV 796.651mV 1.780nS 772.460mV 738.887mV 797.164mV 1.810nS 773.896mV 741.174mV 798.293mV 1.820nS 774.409mV 742.005mV 798.806mV 1.850nS 775.743mV 744.188mV 800.037mV 1.870nS 776.563mV 745.332mV 800.550mV 1.920nS 778.204mV 747.515mV 801.883mV 1.930nS 778.615mV 747.931mV 802.191mV 1.950nS 778.923mV 749.074mV 802.601mV 1.980nS 779.538mV 750.218mV 803.320mV 2.000nS 779.948mV 751.154mV 803.730mV 2.010nS 779.948mV 751.569mV 803.935mV 2.030nS 779.846mV 751.881mV 804.140mV 2.040nS 779.948mV 751.881mV 804.346mV 2.060nS 780.256mV 751.985mV 804.551mV 2.080nS 780.051mV 752.505mV 804.756mV 2.090nS 780.154mV 752.713mV 804.756mV 2.110nS 780.769mV 752.921mV 805.064mV 2.120nS 780.872mV 753.025mV 805.269mV 2.130nS 780.769mV 753.233mV 805.371mV 2.140nS 780.666mV 753.545mV 805.371mV 2.150nS 780.872mV 753.753mV 805.371mV 2.160nS 781.077mV 754.168mV 805.371mV 2.180nS 781.590mV 754.688mV 805.577mV 2.190nS 781.692mV 754.896mV 805.577mV 2.200nS 781.897mV 755.000mV 805.577mV 2.220nS 782.205mV 755.000mV 805.987mV 2.230nS 782.205mV 755.000mV 806.192mV 2.240nS 782.103mV 755.000mV 806.295mV 2.260nS 782.000mV 755.000mV 806.397mV 2.270nS 782.000mV 755.000mV 806.500mV 2.280nS 782.000mV 755.000mV 806.500mV 2.290nS 782.000mV 755.000mV 806.397mV 2.300nS 782.000mV 755.000mV 806.397mV 2.320nS 782.000mV 755.000mV 806.500mV 2.340nS 782.000mV 755.000mV 806.500mV 2.350nS 782.000mV 755.000mV 806.500mV 2.380nS 782.000mV 755.000mV 806.500mV 2.410nS 782.000mV 755.000mV 806.500mV 2.440nS 782.000mV 755.000mV 806.500mV 2.470nS 782.000mV 755.000mV 806.500mV 2.520nS 782.000mV 755.000mV 806.500mV 2.560nS 782.000mV 755.000mV 806.500mV 2.570nS 782.000mV 755.000mV 806.500mV [Falling Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.000S 782.000mV 755.000mV 806.500mV 20.000pS 782.000mV 754.688mV 806.500mV 30.000pS 781.896mV 754.480mV 806.500mV 40.000pS 781.896mV 754.376mV 806.397mV 80.000pS 781.378mV 754.168mV 805.880mV 90.000pS 781.170mV 754.064mV 805.776mV 100.000pS 780.963mV 753.856mV 805.570mV 120.000pS 780.548mV 753.127mV 805.260mV 130.000pS 780.341mV 752.919mV 805.053mV 170.000pS 779.822mV 752.815mV 804.019mV 200.000pS 779.200mV 752.399mV 803.089mV 230.000pS 777.852mV 751.983mV 802.469mV 260.000pS 776.089mV 751.151mV 801.642mV 270.000pS 775.363mV 750.839mV 801.228mV 320.000pS 769.970mV 748.758mV 798.024mV 330.000pS 768.414mV 747.926mV 797.197mV 340.000pS 766.755mV 746.989mV 796.267mV 350.000pS 764.681mV 745.949mV 795.337mV 380.000pS 757.422mV 742.516mV 791.512mV 420.000pS 746.947mV 735.961mV 784.070mV 460.000pS 733.776mV 727.222mV 773.527mV 490.000pS 722.265mV 718.587mV 764.120mV 520.000pS 707.435mV 708.184mV 752.647mV 550.000pS 691.464mV 695.908mV 740.243mV 580.000pS 674.664mV 680.926mV 726.909mV 590.000pS 668.545mV 675.829mV 722.051mV 620.000pS 648.322mV 658.975mV 705.306mV 690.000pS 593.772mV 613.303mV 659.101mV 720.000pS 567.327mV 591.455mV 634.294mV 730.000pS 558.201mV 583.653mV 625.611mV 740.000pS 548.971mV 575.746mV 616.618mV 830.000pS 461.132mV 497.407mV 529.378mV 840.000pS 451.383mV 488.356mV 519.042mV 890.000pS 403.782mV 443.412mV 466.119mV 940.000pS 356.284mV 397.532mV 413.196mV 970.000pS 328.491mV 370.899mV 383.220mV 1.010nS 293.542mV 335.943mV 343.838mV 1.050nS 259.837mV 303.588mV 306.213mV 1.090nS 229.658mV 272.169mV 270.138mV 1.130nS 202.072mV 243.039mV 237.372mV 1.140nS 195.435mV 236.276mV 229.516mV 1.150nS 189.005mV 229.514mV 221.867mV 1.190nS 164.945mV 203.817mV 192.821mV 1.230nS 143.167mV 180.825mV 165.946mV 1.250nS 133.315mV 169.589mV 153.749mV 1.280nS 119.242mV 154.400mV 137.108mV 1.310nS 106.590mV 140.563mV 122.223mV 1.390nS 78.765mV 107.313mV 88.929mV 1.440nS 65.117mV 91.354mV 72.484mV 1.450nS 62.597mV 88.337mV 69.372mV 1.470nS 57.889mV 82.854mV 63.532mV 1.480nS 55.639mV 80.233mV 60.886mV 1.520nS 46.875mV 69.985mV 51.511mV 1.590nS 34.565mV 54.609mV 38.404mV 1.610nS 31.599mV 50.489mV 35.076mV 1.630nS 28.844mV 46.754mV 32.357mV 1.660nS 25.390mV 42.145mV 28.874mV 1.670nS 24.349mV 40.772mV 27.758mV 1.680nS 23.405mV 39.471mV 26.683mV 1.690nS 22.443mV 38.150mV 25.618mV 1.710nS 20.292mV 35.258mV 23.478mV 1.740nS 17.973mV 30.987mV 20.336mV 1.770nS 15.744mV 27.424mV 17.731mV 1.810nS 12.344mV 23.413mV 14.899mV 1.850nS 9.956mV 20.480mV 11.953mV 1.880nS 8.608mV 17.698mV 10.330mV 1.910nS 7.042mV 15.902mV 8.707mV 1.940nS 5.320mV 14.057mV 7.103mV 1.960nS 4.314mV 12.913mV 6.314mV 1.970nS 3.962mV 12.320mV 5.951mV 1.990nS 3.370mV 11.176mV 5.215mV 2.020nS 2.105mV 9.415mV 3.867mV 2.030nS 1.722mV 8.978mV 3.492mV 2.090nS 611.869uV 6.544mV 1.784mV 2.130nS 124.448uV 5.545mV 945.791uV 2.150nS 31.112uV 4.869mV 194.326uV 2.160nS 10.371uV 4.422mV 33.077uV 2.170nS 10.371uV 3.974mV -18.606uV 2.180nS 0.000V 3.589mV -25.841uV 2.190nS 0.000V 3.423mV -18.606uV 2.200nS 0.000V 3.433mV -10.337uV 2.210nS 0.000V 3.464mV -5.168uV 2.220nS 0.000V 3.444mV -2.067uV 2.230nS 0.000V 3.298mV -1.034uV 2.240nS 0.000V 2.944mV 0.000V 2.250nS 0.000V 2.570mV 0.000V 2.270nS 0.000V 2.455mV 0.000V 2.280nS 0.000V 2.434mV 0.000V 2.310nS 0.000V 2.122mV 0.000V 2.330nS 0.000V 1.956mV 0.000V 2.340nS 0.000V 1.821mV 0.000V 2.360nS 0.000V 1.228mV 0.000V 2.370nS 0.000V 1.072mV 0.000V 2.390nS 0.000V 1.311mV 0.000V 2.490nS 0.000V 72.825uV 0.000V 2.500nS 0.000V 31.211uV 0.000V 2.510nS 0.000V 10.404uV 0.000V 2.530nS 0.000V 0.000V 0.000V 2.550nS 0.000V 0.000V 0.000V 2.570nS 0.000V 0.000V 0.000V [Ramp] | variable typ NA NA dV/dt_r 467.925m/518.285p 451.848m/556.055p 482.671m/495.259p dV/dt_f 467.925m/582.230p 451.848m/612.515p 482.671m/552.943p R_load = 50.0000Ohms | | [Model] Series_50 | Model_type Series | C_comp 0 0 0 | [Voltage Range] 3.3 3.0 3.6 [Temperature Range] 25 70 -40 [R series] 50 45 55 | | [Model] term | Model_type Terminator | | C_comp 0pF 0pF 0pF | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 70 -40 | [End]