|############################################################################## |ON Semiconductor Corporation |IBIS Model of NB3V1103C |3.3V/2.5V/1.8V LVCMOS Low Skew Fanout Buffer Family |This file contains package information for the following: |TSSOP 8-pin package as [Component] NB3V1103C | |############################################################################## | [IBIS Ver] 3.2 [Comment char] |_char [File Name] nb3v1103c.ibs [File Rev] 0 [Date] Aug 24, 2015 [Source] [Notes] Created by Bishnu Shah. Model derived from NB3V1106C. | |****************************************************************************** [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in non-exclusive and non-transferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitability of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:Clock and Data APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | |****************************************************************************** | Component NB3V1103C 8-PIN TSSOP |****************************************************************************** | [Copyright] | (c) 2002 ON Semiconductor Corp. | [Component] NB3V1103C [Manufacturer] ON Semiconductor Corp. | [Package] |variable typ min max R_pkg 0.010ohms 0.010ohms 0.010ohms L_pkg 0.90nH 0.90nH 0.90nH C_pkg 0.160pF 0.160pF 0.160pF | [Pin] signal_name model_name R_pin L_pin C_pin | 1 CLKIN in 0.010ohms 0.90nH 0.160pF 2 OE OE 0.010ohms 0.90nH 0.160pF 3 Q0 out 0.010ohms 0.90nH 0.160pF 4 GND GND 0.010ohms 0.90nH 0.160pF 5 Q2 out 0.010ohms 0.90nH 0.160pF 6 VDD POWER 0.010ohms 0.90nH 0.160pF 7 NC NC 0.000ohms 0.00nH 0.000pF 8 Q1 out 0.010ohms 0.90nH 0.160pF | [Model Selector] OE | OE_1.8v 1.8v cmos input OE_2.5v 2.5v cmos input OE_3.3v 3.3v cmos input | [Model Selector] in | in_1.8v 1.8v cmos input in_2.5v 2.5v cmos input in_3.3v 3.3v cmos input | [Model Selector] out | out_1.8v 1.8v cmos output out_2.5v 2.5v cmos output out_3.3v 3.3v cmos output | | [Model] OE_1.8v Model_type Input Vinl = 540mV Vinh = 1.26V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 1.80000V 1.710000V 1.890000V [POWER Clamp Reference] 1.80000V 1.710000V 1.890000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -1.8 -0.411014 -0.433837 -0.386034 -1.75 -0.386745 -0.409576 -0.361547 -1.7 -0.362476 -0.385315 -0.33706 -1.65 -0.338207 -0.361054 -0.312573 -1.6 -0.313938 -0.336793 -0.288086 -1.55 -0.289669 -0.312532 -0.263599 -1.5 -0.2654 -0.288271 -0.239112 -1.45 -0.241131 -0.26401 -0.214625 -1.4 -0.216862 -0.239749 -0.190138 -1.35 -0.192593 -0.215488 -0.165651 -1.3 -0.168324 -0.191227 -0.141164 -1.25 -0.144055 -0.166966 -0.116677 -1.2 -0.119786 -0.142705 -0.09219 -1.15 -0.095517 -0.118444 -0.067703 -1.1 -0.071248 -0.094183 -0.046263 -1.05 -0.050031 -0.069922 -0.029046 -1 -0.032331 -0.050024 -0.016169 -0.95 -0.019139 -0.033647 -0.0079267 -0.9 -0.010076 -0.020761 -0.0036627 -0.85 -0.0048894 -0.011816 -0.002099 -0.8 -0.0024891 -0.0061825 -0.0014412 -0.75 -0.0014889 -0.0030865 -0.0010467 -0.7 -0.00098945 -0.0017078 -0.00077157 -0.65 -0.00066926 -0.0010374 -0.00054259 -0.6 -0.00044717 -0.00065906 -0.00034921 -0.55 -0.00027937 -0.00041257 -0.00019213 -0.5 -0.00015133 -0.00024117 -0.000079671 -0.45 -0.000065116 -0.00012676 -0.000022788 -0.4 -0.000020499 -0.000054974 -3.4818E-06 -0.35 -3.8614E-06 -0.00001794 -3.6318E-07 0 0 0 0 1.8 0 0 0 3.6 0 0 0 | [POWER Clamp] | 3.6 0 0 0 0 0 0 0 -0.75 1.3021E-08 2.699E-08 3.7894E-09 -0.85 6.3911E-07 7.2336E-07 4.5084E-07 -0.9 4.3747E-06 3.7908E-06 5.0635E-06 -0.95 0.000030062 0.000019139 0.000052144 -1 0.00019331 0.000096421 0.0004838 -1.05 0.00105055 0.00044884 0.0027206 -1.1 0.0037656 0.0016465 0.0080134 -1.15 0.0093635 0.0045645 0.01728 -1.2 0.018741 0.0101032 0.030685 -1.25 0.032546 0.0191 0.048493 -1.3 0.050218 0.032072 0.070524 -1.35 0.071733 0.048373 0.095706 -1.4 0.095803 0.067682 0.120888 -1.45 0.119873 0.089991 0.14607 -1.5 0.143943 0.1123 0.171252 -1.55 0.168013 0.134609 0.196434 -1.6 0.192083 0.156918 0.221616 -1.65 0.216153 0.179227 0.246798 -1.7 0.240223 0.201536 0.27198 -1.75 0.264293 0.223845 0.297162 -1.8 0.288363 0.246154 0.322344 | [Model] OE_2.5v Model_type Input Vinl = 400mV Vinh = 1.65V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 2.50000V 2.30000V 2.70000V [POWER Clamp Reference] 2.50000V 2.30000V 2.70000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -2.7 -0.714071 -0.806264 -0.6242 -2.6 -0.674025 -0.761967 -0.588144 -2.5 -0.633979 -0.71767 -0.552088 -2.4 -0.593933 -0.673373 -0.516032 -2.3 -0.553887 -0.629076 -0.479976 -2.2 -0.513841 -0.584779 -0.44392 -2.1 -0.473795 -0.540482 -0.407864 -2 -0.433749 -0.496185 -0.371808 -1.9 -0.393703 -0.451888 -0.335752 -1.8 -0.353657 -0.407591 -0.299696 -1.7 -0.313611 -0.363294 -0.26364 -1.6 -0.273565 -0.318997 -0.227584 -1.5 -0.233519 -0.2747 -0.191528 -1.4 -0.193473 -0.230403 -0.155472 -1.3 -0.153427 -0.186106 -0.119416 -1.2 -0.113381 -0.141809 -0.08336 -1.1 -0.073335 -0.097512 -0.047304 -1 -0.033289 -0.053215 -0.016399 -0.9 -0.010342 -0.022264 -0.003677 -0.8 -0.0025235 -0.0066782 -0.0014463 -0.7 -0.0009997 -0.001825 -0.00077544 -0.6 -0.0004519 -0.00068865 -0.0003514 -0.5 -0.00015453 -0.00025292 -0.000081071 -0.4 -0.000020819 -0.000059603 -3.3045E-06 -0.3 -7.1993E-07 -4.9732E-06 -3.5006E-08 -0.2 -1.5951E-08 -2.1823E-07 -3.2486E-10 -0.1 -3.8719E-10 -8.4112E-09 -5.664E-11 0 0 0 0 2.5 0 0 0 5.4 0 0 0 | [POWER Clamp] | 5.4 0 0 0 0 4.06E-12 1.0898E-10 5.198E-11 -0.1 5.045E-11 2.7625E-10 5.295E-11 -0.7 1.9416E-09 1.7383E-07 5.767E-11 -0.8 9.1795E-08 4.4528E-06 2.6966E-10 -0.9 4.4627E-06 0.0001072 3.9036E-08 -1 0.00019018 0.001833 4.9083E-06 -1.1 0.0037653 0.0108117 0.00048519 -1.2 0.019023 0.033574 0.0079784 -1.3 0.05095 0.070916 0.030809 -1.4 0.097045 0.12181 0.071141 -1.5 0.14314 0.172704 0.111473 -1.6 0.189235 0.223598 0.151805 -1.7 0.23533 0.274492 0.192137 -1.8 0.281425 0.325386 0.232469 -1.9 0.32752 0.37628 0.272801 -2 0.373615 0.427174 0.313133 -2.1 0.41971 0.478068 0.353465 -2.2 0.465805 0.528962 0.393797 -2.3 0.5119 0.579856 0.434129 -2.4 0.557995 0.63075 0.474461 -2.5 0.60409 0.681644 0.514793 -2.6 0.650185 0.732538 0.555125 -2.7 0.69628 0.783432 0.595457 | [Model] OE_3.3v Model_type Input Vinl = 1.05V Vinh = 2.25V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.6 -1.109628 -1.22703 -0.99436 -3.5 -1.068289 -1.181949 -0.956575 -3.4 -1.02695 -1.136868 -0.91879 -3.3 -0.985611 -1.091787 -0.881005 -3.2 -0.944272 -1.046706 -0.84322 -3.1 -0.902933 -1.001625 -0.805435 -3 -0.861594 -0.956544 -0.76765 -2.9 -0.820255 -0.911463 -0.729865 -2.8 -0.778916 -0.866382 -0.69208 -2.7 -0.737577 -0.821301 -0.654295 -2.6 -0.696238 -0.77622 -0.61651 -2.5 -0.654899 -0.731139 -0.578725 -2.4 -0.61356 -0.686058 -0.54094 -2.3 -0.572221 -0.640977 -0.503155 -2.2 -0.530882 -0.595896 -0.46537 -2.1 -0.489543 -0.550815 -0.427585 -2 -0.448204 -0.505734 -0.3898 -1.9 -0.406865 -0.460653 -0.352015 -1.8 -0.365526 -0.415572 -0.31423 -1.7 -0.324187 -0.370491 -0.276445 -1.6 -0.282848 -0.32541 -0.23866 -1.5 -0.241509 -0.280329 -0.200875 -1.4 -0.20017 -0.235248 -0.16309 -1.3 -0.158831 -0.190167 -0.125305 -1.2 -0.117492 -0.145086 -0.08752 -1.1 -0.076153 -0.100005 -0.049735 -1 -0.034814 -0.054924 -0.017395 -0.9 -0.010895 -0.023127 -0.0038789 -0.8 -0.0026198 -0.0069675 -0.0014703 -0.7 -0.0010171 -0.0018827 -0.00077996 -0.6 -0.00045743 -0.00070229 -0.0003547 -0.5 -0.00015677 -0.00025771 -0.000083443 -0.4 -0.000021603 -0.000061221 -4.2475E-06 -0.3 -7.6131E-07 -5.1857E-06 -4.2107E-08 -0.2 -1.7225E-08 -2.4046E-07 -3.7738E-10 -0.1 -4.1876E-10 -9.3642E-09 -1.425E-11 0 0 0 0 3.3 0 0 0 6.6 0 0 0 | [POWER Clamp] | 6.6 0 0 0 0 0 0 0 -0.9 9.3442E-08 0.000004588 2.866E-10 -1 4.5471E-06 0.00011064 3.9147E-08 -1.1 0.00019965 0.0018519 4.9188E-06 -1.2 0.0038272 0.010891 0.00048658 -1.3 0.019235 0.034041 0.008006 -1.4 0.051628 0.071711 0.031049 -1.5 0.098757 0.125381 0.071938 -1.6 0.145886 0.179051 0.112827 -1.7 0.193015 0.232721 0.153716 -1.8 0.240144 0.286391 0.194605 -1.9 0.287273 0.340061 0.235494 -2 0.334402 0.393731 0.276383 -2.1 0.381531 0.447401 0.317272 -2.2 0.42866 0.501071 0.358161 -2.3 0.475789 0.554741 0.39905 -2.4 0.522918 0.608411 0.439939 -2.5 0.570047 0.662081 0.480828 -2.6 0.617176 0.715751 0.521717 -2.7 0.664305 0.769421 0.562606 -2.8 0.711434 0.823091 0.603495 -2.9 0.758563 0.876761 0.644384 -3 0.805692 0.930431 0.685273 -3.1 0.852821 0.984101 0.726162 -3.2 0.89995 1.037771 0.767051 -3.3 0.947079 1.091441 0.80794 | [Model] in_1.8v Model_type Input Vinl = 540mV Vinh = 1.26V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 1.80000V 1.710000V 1.890000V [POWER Clamp Reference] 1.80000V 1.710000V 1.890000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -1.8 -0.280639 -0.291152 -0.261524 -1.75 -0.266935 -0.277923 -0.247865 -1.7 -0.253231 -0.264694 -0.234206 -1.65 -0.239527 -0.251465 -0.220547 -1.6 -0.225823 -0.238236 -0.206888 -1.55 -0.212119 -0.225007 -0.193229 -1.5 -0.198415 -0.211778 -0.17957 -1.45 -0.184711 -0.198549 -0.165911 -1.4 -0.171007 -0.18532 -0.152252 -1.35 -0.157303 -0.172091 -0.138593 -1.3 -0.143599 -0.158862 -0.124934 -1.25 -0.129895 -0.145633 -0.111275 -1.2 -0.116191 -0.132404 -0.097616 -1.15 -0.102487 -0.119175 -0.083957 -1.1 -0.088783 -0.105946 -0.070374 -1.05 -0.075079 -0.092717 -0.057478 -1 -0.06155 -0.079488 -0.045352 -0.95 -0.048673 -0.066259 -0.034522 -0.9 -0.036587 -0.053082 -0.025612 -0.85 -0.026269 -0.040756 -0.019312 -0.8 -0.018258 -0.029512 -0.014825 -0.75 -0.012746 -0.019923 -0.011107 -0.7 -0.0091268 -0.01287 -0.0079214 -0.65 -0.0063654 -0.0082744 -0.0052133 -0.6 -0.0041308 -0.0053968 -0.0030391 -0.55 -0.0023681 -0.0033789 -0.0014502 -0.5 -0.0011457 -0.0019368 -0.00051551 -0.45 -0.00042528 -0.00094802 -0.00011725 -0.4 -0.00010931 -0.00036657 -0.000016067 -0.35 -0.000022379 -0.00011048 -0.000001734 -0.3 -3.5548E-06 -0.000026561 -1.7082E-07 -0.05 -2.6464E-10 -6.8541E-09 -1.359E-11 0 0 0 0 1.8 0 0 0 3.6 0 0 0 | [Power Clamp] | 3.6 0 0 0 0 0 0 0 -1.8 0 0 0 | [Model] in_2.5v Model_type Input Vinl = 400mV Vinh = 1.65V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 2.50000V 2.30000V 2.70000V [POWER Clamp Reference] 2.50000V 2.30000V 2.70000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -2.7 -0.544653 -0.612217 -0.489373 -2.6 -0.516428 -0.581095 -0.463351 -2.5 -0.488203 -0.549973 -0.437329 -2.4 -0.459978 -0.518851 -0.411307 -2.3 -0.431753 -0.487729 -0.385285 -2.2 -0.403528 -0.456607 -0.359263 -2.1 -0.375303 -0.425485 -0.333241 -2 -0.347078 -0.394363 -0.307219 -1.9 -0.318853 -0.363241 -0.281197 -1.8 -0.290628 -0.332119 -0.255175 -1.7 -0.262403 -0.300997 -0.229153 -1.6 -0.234178 -0.269875 -0.203131 -1.5 -0.205953 -0.238753 -0.177109 -1.4 -0.177728 -0.207631 -0.151087 -1.3 -0.149503 -0.176509 -0.125065 -1.2 -0.121278 -0.145387 -0.099043 -1.1 -0.093053 -0.114265 -0.073021 -1 -0.064828 -0.083143 -0.046999 -0.9 -0.038439 -0.056021 -0.026277 -0.8 -0.019045 -0.031374 -0.015027 -0.7 -0.0093153 -0.013674 -0.0080445 -0.6 -0.0042382 -0.0055863 -0.0031206 -0.5 -0.0012064 -0.0020217 -0.00054337 -0.4 -0.00012166 -0.00040042 -0.000017691 -0.3 -3.8982E-06 -0.000030848 -1.9308E-07 -0.2 -8.4901E-08 -1.3399E-06 -1.6641E-09 -0.1 -1.8332E-09 -5.2793E-08 -5.37E-12 0 0 0 0 2.5 0 0 0 5.4 0 0 0 | [Power Clamp] | 5.4 0 0 0 0 0 0 0 -2.5 0 0 0 | [Model] in_3.3v Model_type Input Vinl = 1.05V Vinh = 2.25V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.6 -0.814289 -0.888845 -0.744666 -3.5 -0.785542 -0.857948 -0.71789 -3.4 -0.756795 -0.827051 -0.691114 -3.3 -0.728048 -0.796154 -0.664338 -3.2 -0.699301 -0.765257 -0.637562 -3.1 -0.670554 -0.73436 -0.610786 -3 -0.641807 -0.703463 -0.58401 -2.9 -0.61306 -0.672566 -0.557234 -2.8 -0.584313 -0.641669 -0.530458 -2.7 -0.555566 -0.610772 -0.503682 -2.6 -0.526819 -0.579875 -0.476906 -2.5 -0.498072 -0.548978 -0.45013 -2.4 -0.469325 -0.518081 -0.423354 -2.3 -0.440578 -0.487184 -0.396578 -2.2 -0.411831 -0.456287 -0.369802 -2.1 -0.383084 -0.42539 -0.343026 -2 -0.354337 -0.394493 -0.31625 -1.9 -0.32559 -0.363596 -0.289474 -1.8 -0.296843 -0.332699 -0.262698 -1.7 -0.268096 -0.301802 -0.235922 -1.6 -0.239349 -0.270905 -0.209146 -1.5 -0.210602 -0.240008 -0.18237 -1.4 -0.181855 -0.209111 -0.155594 -1.3 -0.153108 -0.178214 -0.128818 -1.2 -0.124361 -0.147317 -0.102042 -1.1 -0.095614 -0.11642 -0.075266 -1 -0.066867 -0.085523 -0.04849 -0.9 -0.039768 -0.057975 -0.026935 -0.8 -0.019612 -0.032685 -0.015127 -0.7 -0.0094169 -0.014241 -0.0081157 -0.6 -0.0042971 -0.0057034 -0.0031861 -0.5 -0.001246 -0.0020704 -0.00057437 -0.4 -0.00012936 -0.00041931 -0.000019962 -0.3 -0.000004245 -0.000033385 -2.273E-07 -0.2 -9.617E-08 -1.5176E-06 -2.0746E-09 -0.1 -2.0679E-09 -5.9464E-08 -3.282E-11 0 0 0 0 3.3 0 0 0 6.6 0 0 0 | [Power Clamp] | 6.6 0 0 0 0 0 0 0 -3.3 0 0 0 | [Model] out_1.8v Model_type Output Vref=0.000E+00 Cref=0 Vmeas=1.25 C_comp 4.260pF 3.810pF 5.01pF | [Model Spec] | [Voltage Range] 1.800E+00 1.710E+00 1.8900E+00 [POWER Clamp Reference] 1.800E+00 1.710E+00 1.8900E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 1.800E+00 1.710E+00 1.8900E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [Pulldown] -1.8 -0.388262 -0.398279 -0.366121 -1.7 -0.34347 -0.355173 -0.321337 -1.6 -0.298678 -0.312067 -0.276553 -1.5 -0.253886 -0.268961 -0.231769 -1.4 -0.209094 -0.225855 -0.186985 -1.3 -0.164302 -0.182749 -0.142201 -1.2 -0.11951 -0.139643 -0.097417 -1.15 -0.097114 -0.11809 -0.075025 -1.1 -0.074718 -0.096537 -0.056335 -1.05 -0.056271 -0.074984 -0.04221 -1 -0.041623 -0.056341 -0.032136 -0.95 -0.031327 -0.041744 -0.026097 -0.9 -0.024652 -0.031019 -0.023024 -0.85 -0.020862 -0.023701 -0.02143 -0.8 -0.018934 -0.019248 -0.020159 -0.75 -0.017632 -0.016725 -0.018911 -0.7 -0.016432 -0.015192 -0.017644 -0.65 -0.015261 -0.014015 -0.016391 -0.6 -0.01409 -0.012903 -0.015133 -0.55 -0.012902 -0.011804 -0.013856 -0.5 -0.01173 -0.010727 -0.012597 -0.45 -0.010536 -0.0096309 -0.01132 -0.4 -0.0093585 -0.0085473 -0.010054 -0.35 -0.0081891 -0.0074685 -0.0087966 -0.3 -0.0069902 -0.0063795 -0.0075216 -0.25 -0.0058198 -0.0053048 -0.0062623 -0.2 -0.0046527 -0.0042357 -0.0050067 -0.15 -0.0034708 -0.0031559 -0.0037375 -0.1 -0.0023106 -0.0020982 -0.0024907 -0.05 -0.0011407 -0.0010342 -0.0012299 0 0 0 0 0.05 0.0011411 0.0010321 0.0012341 0.1 0.0022655 0.0020456 0.0024543 0.15 0.0033785 0.003043 0.0036656 0.2 0.0044919 0.0040366 0.0048832 0.25 0.0055724 0.004994 0.0060701 0.3 0.0066333 0.00593 0.0072423 0.35 0.0076887 0.0068528 0.0084161 0.4 0.0087033 0.0077336 0.0095531 0.45 0.0096882 0.008582 0.0106671 0.5 0.010658 0.0094075 0.01178 0.55 0.011585 0.0101813 0.012843 0.6 0.012464 0.0109124 0.01387 0.65 0.013316 0.011608 0.014878 0.7 0.014108 0.012245 0.015831 0.75 0.014856 0.012825 0.016751 0.8 0.015539 0.013356 0.017605 0.85 0.016169 0.013829 0.018407 0.9 0.016742 0.014254 0.019163 0.95 0.017245 0.014611 0.019846 1 0.01769 0.014915 0.020461 1.05 0.018078 0.015175 0.021022 1.1 0.018405 0.015391 0.021506 1.15 0.018681 0.015568 0.021926 1.2 0.018917 0.015723 0.022291 1.25 0.019109 0.015853 0.022598 1.3 0.019269 0.015962 0.022849 1.35 0.019409 0.016058 0.023063 1.4 0.019529 0.016141 0.023245 1.45 0.019625 0.016213 0.023397 1.5 0.019711 0.016281 0.023525 1.55 0.019788 0.01634 0.023637 1.6 0.019857 0.016395 0.023734 1.65 0.019931 0.016446 0.023821 1.7 0.01998 0.016491 0.023894 1.75 0.020032 0.016534 0.023967 1.8 0.020083 0.016573 0.024035 1.85 0.020125 0.016609 0.024086 1.9 0.020168 0.016649 0.024138 1.95 0.020208 0.01668 0.024189 2 0.020245 0.016712 0.024235 2.05 0.020282 0.016742 0.024277 2.1 0.020314 0.01677 0.024319 2.15 0.020348 0.016801 0.024366 2.2 0.020384 0.016835 0.024397 2.25 0.020407 0.016895 0.024427 2.3 0.020439 0.017116 0.024462 2.35 0.020486 0.017422 0.02449 2.4 0.020566 0.017945 0.024525 2.45 0.020736 0.018923 0.024553 2.5 0.021034 0.020824 0.0246 2.55 0.021481 0.024329 0.024695 2.6 0.022195 0.030434 0.024876 2.65 0.02359 0.039837 0.025209 2.7 0.026715 0.053232 0.025692 2.75 0.032474 0.070192 0.02632 2.8 0.041808 0.090718 0.027355 2.85 0.055325 0.111244 0.029965 2.9 0.072607 0.13177 0.035399 2.95 0.093607 0.152296 0.044434 3 0.114607 0.172822 0.057601 3.05 0.135607 0.193348 0.07456 3.1 0.156607 0.213874 0.095301 3.2 0.198607 0.254926 0.136783 3.3 0.240607 0.295978 0.178265 3.4 0.282607 0.33703 0.219747 3.5 0.324607 0.378082 0.261229 3.6 0.366607 0.419134 0.302711 | [Pullup] 3.6 -0.385941 -0.454355 -0.326996 3.5 -0.339515 -0.409633 -0.280786 3.4 -0.293089 -0.364911 -0.234576 3.3 -0.246663 -0.320189 -0.188366 3.2 -0.200237 -0.275467 -0.142156 3.1 -0.153811 -0.230745 -0.095946 3.05 -0.130598 -0.208384 -0.072841 3 -0.107385 -0.186023 -0.053338 2.95 -0.084172 -0.163662 -0.038317 2.9 -0.064959 -0.141301 -0.027471 2.85 -0.048651 -0.11894 -0.020797 2.8 -0.035216 -0.096579 -0.017451 2.75 -0.025361 -0.074218 -0.016035 2.7 -0.018739 -0.054618 -0.015149 2.65 -0.014939 -0.039029 -0.014368 2.6 -0.013182 -0.02732 -0.013631 2.55 -0.012229 -0.019183 -0.01298 2.5 -0.011483 -0.01421 -0.012422 2.45 -0.010836 -0.011509 -0.011979 2.4 -0.010269 -0.010127 -0.011698 2.35 -0.0097924 -0.0093121 -0.011562 2.3 -0.0094435 -0.0086892 -0.011513 2.25 -0.009225 -0.0081671 -0.011469 2.2 -0.0091294 -0.0077535 -0.011456 2.15 -0.0090664 -0.007446 -0.011441 2.1 -0.0090585 -0.0072584 -0.01142 2.05 -0.0090379 -0.0071922 -0.011392 2 -0.0090171 -0.0071433 -0.011371 1.95 -0.0089955 -0.007096 -0.011345 1.9 -0.0089769 -0.0070707 -0.011313 1.85 -0.0089555 -0.0070616 -0.01129 1.8 -0.008933 -0.0070495 -0.011261 1.75 -0.0089083 -0.0070275 -0.011227 1.7 -0.0088826 -0.0070063 -0.011197 1.65 -0.0088545 -0.0069832 -0.011168 1.6 -0.0088277 -0.006963 -0.011126 1.55 -0.0087992 -0.0069429 -0.01109 1.5 -0.0087684 -0.0069207 -0.011055 1.45 -0.0087373 -0.0068972 -0.011012 1.4 -0.0087056 -0.0068719 -0.010961 1.35 -0.0086708 -0.0068446 -0.010917 1.3 -0.0086288 -0.0068165 -0.010862 1.25 -0.0085871 -0.0067858 -0.0108 1.2 -0.0085401 -0.0067509 -0.010736 1.15 -0.0084895 -0.0067141 -0.010665 1.1 -0.0084331 -0.0066741 -0.010578 1.05 -0.0083658 -0.0066292 -0.010478 1 -0.008293 -0.0065785 -0.010366 0.95 -0.0082063 -0.0065197 -0.010228 0.9 -0.0080973 -0.0064528 -0.010065 0.85 -0.0079721 -0.0063718 -0.0098668 0.8 -0.007818 -0.0062722 -0.0096262 0.75 -0.0076313 -0.0061532 -0.00936 0.7 -0.0074113 -0.0060077 -0.0090276 0.65 -0.007151 -0.0058276 -0.0086611 0.6 -0.006841 -0.0056141 -0.0082452 0.55 -0.0064921 -0.0053625 -0.007766 0.5 -0.0060958 -0.0050655 -0.007254 0.45 -0.0056512 -0.004731 -0.006683 0.4 -0.0051709 -0.0043556 -0.0060812 0.35 -0.0046386 -0.0039335 -0.0054367 0.3 -0.0040771 -0.0034781 -0.0047452 0.25 -0.0034773 -0.0029777 -0.0040311 0.2 -0.0028364 -0.0024487 -0.0032833 0.15 -0.0021715 -0.001884 -0.0024944 0.1 -0.0014785 -0.0012815 -0.0016922 0.05 -0.00074853 -0.00065704 -0.0008632 0 0 0 0 -0.05 0.00076726 0.00068464 0.00087532 -0.1 0.0015734 0.0013893 0.0017828 -0.15 0.0023869 0.0021174 0.0026923 -0.2 0.0032316 0.0028783 0.00362 -0.25 0.0040827 0.0036515 0.0045769 -0.3 0.0049516 0.0044572 0.0055349 -0.35 0.0058487 0.0052694 0.0065059 -0.4 0.006749 0.0060983 0.0075037 -0.45 0.0076646 0.006957 0.0084999 -0.5 0.0086061 0.0078228 0.0095081 -0.55 0.0095486 0.0087048 0.0105448 -0.6 0.0105028 0.0096169 0.011578 -0.65 0.011487 0.0105397 0.012609 -0.7 0.012485 0.01152 0.013684 -0.75 0.013475 0.01273 0.014749 -0.8 0.014566 0.014599 0.015831 -0.85 0.016009 0.017874 0.016933 -0.9 0.018729 0.023614 0.018251 -0.95 0.023578 0.032553 0.020811 -1 0.031328 0.045505 0.025914 -1.05 0.042496 0.06201 0.034338 -1.1 0.056853 0.082007 0.046658 -1.15 0.073871 0.102004 0.062784 -1.2 0.093583 0.122001 0.082214 -1.25 0.113295 0.141998 0.101644 -1.3 0.133007 0.161995 0.121074 -1.35 0.152719 0.181992 0.140504 -1.4 0.172431 0.201989 0.159934 -1.5 0.211855 0.241983 0.198794 -1.6 0.251279 0.281977 0.237654 -1.7 0.290703 0.321971 0.276514 -1.8 0.330127 0.361965 0.315374 | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0 0 0 0 5.00E-12 0.000102 0.000216 0.000300 1.00E-11 0.000312 0.000832 0.000674 1.50E-11 0.001124 0.001447 0.001048 2.00E-11 0.004455 0.002062 0.001422 2.50E-11 0.009062 0.005437 0.003484 3.00E-11 0.014184 0.008906 0.005781 3.50E-11 0.019107 0.012484 0.008328 4.00E-11 0.024559 0.016156 0.011125 4.50E-11 0.030816 0.019937 0.014188 5.00E-11 0.036447 0.023812 0.017516 5.50E-11 0.041834 0.027781 0.021109 6.00E-11 0.047309 0.031844 0.024984 6.50E-11 0.052341 0.036000 0.029156 7.00E-11 0.058028 0.040422 0.033594 7.50E-11 0.063872 0.044906 0.038328 8.00E-11 0.069356 0.049469 0.043344 8.50E-11 0.074997 0.054109 0.048641 9.00E-11 0.080763 0.058828 0.054516 9.50E-11 0.086669 0.063594 0.060672 1.00E-10 0.092700 0.068437 0.067094 1.05E-10 0.098841 0.073344 0.073797 1.10E-10 0.105091 0.078312 0.080750 1.15E-10 0.111434 0.083328 0.087969 1.20E-10 0.117872 0.088406 0.095422 1.25E-10 0.124419 0.093531 0.103125 1.30E-10 0.131028 0.098703 0.111047 1.35E-10 0.137716 0.103938 0.119188 1.40E-10 0.144450 0.109203 0.127547 1.45E-10 0.151247 0.114516 0.136094 1.50E-10 0.158106 0.119875 0.144828 1.55E-10 0.164981 0.125266 0.153734 1.60E-10 0.171903 0.130703 0.162797 1.65E-10 0.178825 0.136156 0.172000 1.70E-10 0.185778 0.141656 0.181344 1.75E-10 0.192731 0.147172 0.190797 1.80E-10 0.199669 0.152719 0.200359 1.85E-10 0.206606 0.158281 0.210016 1.90E-10 0.213528 0.163875 0.219750 1.95E-10 0.220419 0.169484 0.229531 2.00E-10 0.227278 0.175109 0.239375 2.05E-10 0.234075 0.180750 0.249250 2.10E-10 0.240841 0.186391 0.259141 2.15E-10 0.247544 0.192031 0.269031 2.20E-10 0.254184 0.197688 0.278891 2.25E-10 0.260763 0.203344 0.288750 2.30E-10 0.267247 0.208984 0.298578 2.35E-10 0.273669 0.214609 0.308344 2.40E-10 0.279981 0.220234 0.318047 2.45E-10 0.286216 0.225844 0.327672 2.50E-10 0.292153 0.231422 0.337219 2.55E-10 0.297966 0.236984 0.346656 2.60E-10 0.303684 0.242500 0.355984 2.65E-10 0.309263 0.248000 0.365203 2.70E-10 0.314731 0.253281 0.374281 2.75E-10 0.320075 0.258500 0.383219 2.80E-10 0.325278 0.263672 0.392000 2.85E-10 0.330372 0.268781 0.400641 2.90E-10 0.335309 0.273813 0.408766 2.95E-10 0.340138 0.278766 0.416703 3.00E-10 0.344825 0.283641 0.424453 3.05E-10 0.349388 0.288438 0.432031 3.10E-10 0.353809 0.293156 0.439406 3.15E-10 0.358106 0.297766 0.446594 3.20E-10 0.362263 0.302297 0.453578 3.25E-10 0.366294 0.306719 0.460375 3.30E-10 0.370184 0.311047 0.467000 3.35E-10 0.373950 0.315266 0.473406 3.40E-10 0.377591 0.319359 0.479641 3.45E-10 0.381106 0.323359 0.485688 3.50E-10 0.384481 0.326219 0.491547 3.55E-10 0.387747 0.330069 0.497234 3.60E-10 0.390872 0.333594 0.502750 3.65E-10 0.393888 0.335581 0.508078 3.70E-10 0.396763 0.337438 0.513250 3.75E-10 0.399528 0.338165 0.518266 3.80E-10 0.402169 0.338824 0.523109 3.85E-10 0.404700 0.339283 0.527797 3.90E-10 0.407106 0.339313 0.532359 3.95E-10 0.409403 0.339343 0.536766 4.00E-10 0.411591 0.339373 0.541031 4.05E-10 0.413653 0.339402 0.544156 4.10E-10 0.415606 0.339432 0.546272 4.15E-10 0.417450 0.339462 0.547759 4.20E-10 0.419184 0.339492 0.548774 4.25E-10 0.420794 0.339522 0.549790 4.30E-10 0.422309 0.339551 0.549805 4.35E-10 0.423716 0.339581 0.549820 4.40E-10 0.425013 0.339611 0.549835 4.45E-10 0.426216 0.339641 0.549850 4.50E-10 0.426966 0.339671 0.549865 4.55E-10 0.427622 0.339700 0.549880 4.60E-10 0.428184 0.339730 0.549895 4.65E-10 0.428669 0.339760 0.549910 4.70E-10 0.429044 0.339790 0.549925 4.75E-10 0.429341 0.339820 0.549940 4.80E-10 0.429544 0.339849 0.549955 4.85E-10 0.429669 0.339879 0.549970 4.90E-10 0.429700 0.339909 0.549985 4.95E-10 0.43 0.34 0.55 | [Falling Waveform] R_fixture = 50.000 V_fixture = 1.8 V_fixture_min = 1.71 V_fixture_max = 1.89 | | time V(typ) V(min) V(max) | 0 1.8 1.71 1.89 1E-11 1.799962 1.709775 1.889991 2E-11 1.799454 1.708814 1.889831 3E-11 1.799246 1.708421 1.889653 4E-11 1.799038 1.707906 1.889475 5E-11 1.798683 1.706344 1.889297 6E-11 1.798122 1.702125 1.888125 7E-11 1.796214 1.699156 1.887114 8E-11 1.793906 1.693500 1.885203 9E-11 1.788469 1.687094 1.881609 1E-10 1.780687 1.679906 1.873906 1.1E-10 1.771687 1.672000 1.861172 1.2E-10 1.761531 1.663281 1.846328 1.3E-10 1.750281 1.653812 1.829297 1.4E-10 1.738062 1.643531 1.810156 1.5E-10 1.724937 1.632469 1.788828 1.6E-10 1.710906 1.620625 1.765469 1.7E-10 1.696000 1.608000 1.740000 1.8E-10 1.677156 1.593594 1.709219 1.9E-10 1.657094 1.578469 1.676406 2E-10 1.635969 1.562625 1.642109 2.1E-10 1.613937 1.546094 1.606719 2.2E-10 1.591187 1.528969 1.570781 2.3E-10 1.567906 1.511281 1.534922 2.4E-10 1.544219 1.493094 1.499453 2.5E-10 1.520312 1.474469 1.465000 2.6E-10 1.496219 1.455469 1.431719 2.7E-10 1.472000 1.436156 1.400000 2.8E-10 1.446250 1.416594 1.368750 2.9E-10 1.420219 1.396844 1.338828 3E-10 1.393969 1.376969 1.310234 3.1E-10 1.367625 1.357062 1.282891 3.2E-10 1.341344 1.337156 1.256797 3.3E-10 1.315281 1.317344 1.231719 3.4E-10 1.289562 1.297656 1.207656 3.5E-10 1.264375 1.278156 1.184453 3.6E-10 1.239844 1.258937 1.161875 3.7E-10 1.216000 1.240000 1.140000 3.8E-10 1.193406 1.221687 1.119375 3.9E-10 1.171312 1.203812 1.098594 4E-10 1.149781 1.186406 1.077734 4.1E-10 1.128906 1.169500 1.056719 4.2E-10 1.108844 1.153125 1.035859 4.3E-10 1.089656 1.137312 1.015156 4.4E-10 1.071531 1.122094 0.995000 4.5E-10 1.054500 1.107531 0.975625 4.6E-10 1.038656 1.093562 0.957266 4.7E-10 1.024124 1.080250 0.944991 4.8E-10 1.010156 1.067625 0.935249 4.9E-10 0.997124 1.055656 0.928141 5E-10 0.984625 1.044406 0.924854 5.1E-10 0.973625 1.033812 0.923567 5.2E-10 0.964656 1.023875 0.923280 5.3E-10 0.956615 1.014625 0.922993 5.4E-10 0.950594 1.006062 0.920699 5.5E-10 0.945014 0.998094 0.920613 5.6E-10 0.944434 0.990750 0.920527 5.7E-10 0.943855 0.983999 0.920441 5.8E-10 0.943275 0.978937 0.920355 5.9E-10 0.942696 0.974250 0.920269 6E-10 0.942116 0.972958 0.920183 6.1E-10 0.941536 0.971666 0.920097 6.2E-10 0.940957 0.970374 0.920011 6.3E-10 0.94 0.97 0.92 | [Ramp] | variable typ min max dV/dt_r 0.260/1.50E-10 0.206/1.25E-10 0.327/1.50E-10 dV/dt_f 0.515/1.69E-10 0.442/1.88E-10 0.583/1.38E-10 R_load = 50.0000Ohms | [Model] out_2.5v Model_type Output Vref=0.000E+00 Cref=0 Vmeas=1.25 C_comp 4.260pF 3.810pF 5.01pF | [Model Spec] | [Voltage Range] 2.500E+00 2.300E+00 2.700E+00 [POWER Clamp Reference] 2.500E+00 2.300E+00 2.700E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 2.500E+00 2.300E+00 2.700E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [Pulldown] -2.7 -0.655095 -0.73578 -0.571025 -2.6 -0.619243 -0.696044 -0.539055 -2.5 -0.583391 -0.656308 -0.507085 -2.4 -0.547539 -0.616572 -0.475115 -2.3 -0.511687 -0.576836 -0.443145 -2.2 -0.475835 -0.5371 -0.411175 -2.1 -0.439983 -0.497364 -0.379205 -2 -0.404131 -0.457628 -0.347235 -1.9 -0.368279 -0.417892 -0.315265 -1.8 -0.332427 -0.378156 -0.283295 -1.7 -0.296575 -0.33842 -0.251325 -1.6 -0.260723 -0.298684 -0.219355 -1.5 -0.224871 -0.258948 -0.187385 -1.4 -0.189019 -0.219212 -0.155415 -1.3 -0.153167 -0.179476 -0.123445 -1.2 -0.117315 -0.13974 -0.091475 -1.1 -0.081463 -0.100004 -0.059505 -1 -0.045611 -0.060268 -0.034436 -0.9 -0.027209 -0.033697 -0.025149 -0.8 -0.020811 -0.021202 -0.022049 -0.7 -0.018038 -0.016735 -0.019288 -0.6 -0.015483 -0.014239 -0.016538 -0.5 -0.012894 -0.011852 -0.013765 -0.4 -0.010301 -0.0094649 -0.010993 -0.3 -0.0077128 -0.0070801 -0.0082292 -0.2 -0.0051448 -0.004719 -0.0054897 -0.1 -0.002565 -0.0023494 -0.0027381 0 -0.000014402 -0.000012278 -0.00001483 0.1 0.0025364 0.0023162 0.0027152 0.2 0.0050687 0.0046154 0.005434 0.3 0.0075461 0.0068516 0.0081136 0.4 0.0100089 0.0090523 0.0107955 0.5 0.012423 0.0111863 0.013452 0.6 0.014778 0.013245 0.016071 0.7 0.017042 0.015199 0.018623 0.8 0.019236 0.01705 0.021137 0.9 0.021329 0.018777 0.023577 1 0.023281 0.020349 0.025913 1.1 0.025111 0.021773 0.028159 1.2 0.026781 0.023021 0.030274 1.3 0.028279 0.024084 0.032238 1.4 0.029577 0.024957 0.034017 1.5 0.030679 0.025655 0.035619 1.6 0.031583 0.026189 0.037012 1.7 0.032294 0.026585 0.038189 1.8 0.03284 0.026882 0.039151 1.9 0.033253 0.027102 0.039912 2 0.033552 0.027272 0.040503 2.1 0.033783 0.027405 0.040951 2.2 0.033945 0.027511 0.041273 2.3 0.034079 0.027597 0.04151 2.4 0.034182 0.027665 0.041695 2.5 0.034252 0.027721 0.041829 2.6 0.034317 0.027769 0.041936 2.7 0.034356 0.027807 0.042025 2.8 0.034399 0.027841 0.042085 2.9 0.034428 0.028075 0.042121 3 0.034449 0.028874 0.042157 3.1 0.034533 0.031774 0.042188 3.2 0.034927 0.041498 0.042199 3.3 0.036032 0.064525 0.042205 3.4 0.040632 0.1 0.042395 3.5 0.056049 0.135475 0.043095 3.6 0.087757 0.17095 0.044617 3.7 0.119465 0.206425 0.052286 3.8 0.151173 0.2419 0.074683 3.9 0.182881 0.277375 0.100002 4 0.214589 0.31285 0.125321 4.1 0.246297 0.348325 0.15064 4.2 0.278005 0.3838 0.175959 4.3 0.309713 0.419275 0.201278 4.4 0.341421 0.45475 0.226597 4.5 0.373129 0.490225 0.251916 4.6 0.404837 0.5257 0.277235 4.7 0.436545 0.561175 0.302554 4.8 0.468253 0.59665 0.327873 4.9 0.499961 0.632125 0.353192 5 0.531669 0.6676 0.378511 5.1 0.563377 0.703075 0.40383 5.2 0.595085 0.73855 0.429149 5.3 0.626793 0.774025 0.454468 5.4 0.658501 0.8095 0.479787 | [Pullup] 5.2 -0.684136 -0.890949 -0.506909 5.1 -0.647004 -0.846712 -0.475829 5 -0.609872 -0.802475 -0.444749 4.9 -0.57274 -0.758238 -0.413669 4.8 -0.535608 -0.714001 -0.382589 4.7 -0.498476 -0.669764 -0.351509 4.6 -0.461344 -0.625527 -0.320429 4.5 -0.424212 -0.58129 -0.289349 4.4 -0.38708 -0.537053 -0.258269 4.3 -0.349948 -0.492816 -0.227189 4.2 -0.312816 -0.448579 -0.196109 4.1 -0.275684 -0.404342 -0.165029 4 -0.238552 -0.360105 -0.133949 3.9 -0.20142 -0.315868 -0.102869 3.8 -0.164288 -0.271631 -0.071789 3.7 -0.127156 -0.227394 -0.045309 3.6 -0.090024 -0.183157 -0.035728 3.5 -0.052892 -0.13892 -0.033525 3.4 -0.03361 -0.094683 -0.032028 3.3 -0.027391 -0.066474 -0.030843 3.2 -0.025628 -0.038265 -0.030174 3.1 -0.024415 -0.024808 -0.029959 3 -0.023596 -0.020552 -0.029828 2.9 -0.023276 -0.019095 -0.029812 2.8 -0.023219 -0.018171 -0.029751 2.7 -0.023077 -0.017688 -0.029631 2.6 -0.023017 -0.017613 -0.029474 2.5 -0.022911 -0.017515 -0.029332 2.4 -0.022833 -0.017388 -0.029185 2.3 -0.022723 -0.017307 -0.029005 2.2 -0.022596 -0.01721 -0.028791 2.1 -0.022449 -0.017136 -0.028534 2 -0.022277 -0.017053 -0.028233 1.9 -0.022072 -0.016938 -0.027859 1.8 -0.021824 -0.016794 -0.027404 1.7 -0.021519 -0.01662 -0.02685 1.6 -0.021135 -0.016417 -0.026167 1.5 -0.020662 -0.016167 -0.025351 1.4 -0.02007 -0.015846 -0.024403 1.3 -0.019354 -0.015438 -0.023319 1.2 -0.018505 -0.014917 -0.022095 1.1 -0.017531 -0.014279 -0.020735 1 -0.016416 -0.013511 -0.019272 0.9 -0.015181 -0.012627 -0.017689 0.8 -0.013841 -0.011612 -0.016 0.7 -0.012385 -0.010476 -0.014225 0.6 -0.010832 -0.0092449 -0.012381 0.5 -0.0091926 -0.0079077 -0.010447 0.4 -0.0074893 -0.0064692 -0.0084544 0.3 -0.0057013 -0.004952 -0.0064204 0.2 -0.0038498 -0.0033711 -0.0043116 0.1 -0.0019529 -0.001708 -0.0021655 0 8.0936E-06 0.000018922 0.000024948 -0.1 0.0020187 0.0017925 0.0022372 -0.2 0.0040736 0.003634 0.0044978 -0.3 0.0061522 0.005522 0.006788 -0.4 0.0082796 0.0074604 0.0090896 -0.5 0.0104437 0.0094288 0.011436 -0.6 0.012629 0.011458 0.01381 -0.7 0.014861 0.013603 0.016207 -0.8 0.017236 0.016991 0.018609 -0.9 0.022129 0.026582 0.021301 -1 0.037013 0.049248 0.029314 -1.1 0.068396 0.086941 0.05135 -1.2 0.100002 0.120634 0.080894 -1.3 0.131608 0.154327 0.110438 -1.4 0.163214 0.18802 0.139982 -1.5 0.19482 0.221713 0.169526 -1.6 0.226426 0.255406 0.19907 -1.7 0.258032 0.289099 0.228614 -1.8 0.289638 0.322792 0.258158 -1.9 0.321244 0.356485 0.287702 -2 0.35285 0.390178 0.317246 -2.1 0.384456 0.423871 0.34679 -2.2 0.416062 0.457564 0.376334 -2.3 0.447668 0.491257 0.405878 -2.4 0.479274 0.52495 0.435422 -2.5 0.51088 0.558643 0.464966 -2.6 0.542486 0.592336 0.49451 -2.7 0.574092 0.626029 0.524054 | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.00E+00 0 0 0 6.25E-12 0.00098125 0.004375 0.000451 1.25E-11 0.002105 0.01 0.001011 1.88E-11 0.003581 0.01609375 0.0015465 2.50E-11 0.0051675 0.0234375 0.002321 3.13E-11 0.006835 0.0325 0.003138 3.75E-11 0.008425 0.04226562 0.004231 4.38E-11 0.010675 0.05293437 0.005211 5.00E-11 0.0134375 0.06882812 0.006251 5.63E-11 0.01890625 0.08773437 0.0073221 6.25E-11 0.02984375 0.1035156 0.008511 6.88E-11 0.04179687 0.1269531 0.010045 7.50E-11 0.0546875 0.147625 0.011705 8.13E-11 0.06875 0.1686719 0.013665 8.75E-11 0.08382812 0.1898125 0.0161025 9.38E-11 0.1 0.2114062 0.0212187 1.00E-10 0.119375 0.235019 0.03242187 1.06E-10 0.1399219 0.261437 0.0465625 1.13E-10 0.1616406 0.2852031 0.06234375 1.19E-10 0.1844531 0.3105156 0.07976562 1.25E-10 0.208125 0.3349844 0.09859375 1.31E-10 0.2327344 0.359612 0.1189062 1.38E-10 0.2580469 0.3860625 0.1405469 1.44E-10 0.2840625 0.410062 0.1633594 1.50E-10 0.3105469 0.434219 0.1872656 1.56E-10 0.3374219 0.456406 0.2121875 1.63E-10 0.3646094 0.480375 0.2380469 1.69E-10 0.391875 0.502967 0.2646094 1.75E-10 0.4192187 0.525646 0.2920312 1.81E-10 0.4464062 0.546152 0.32 1.88E-10 0.4733594 0.571679 0.3501562 1.94E-10 0.5 0.594531 0.3808594 2.00E-10 0.5265625 0.618071 0.4121094 2.06E-10 0.5527344 0.639469 0.44375 2.13E-10 0.5783594 0.662031 0.4757031 2.19E-10 0.6032031 0.685125 0.5078125 2.25E-10 0.6273437 0.708562 0.5400781 2.31E-10 0.650625 0.728569 0.5723437 2.38E-10 0.6768906 0.744687 0.6046094 2.44E-10 0.7041406 0.756375 0.6366406 2.50E-10 0.7292187 0.765625 0.6684375 2.56E-10 0.7562031 0.773282 0.6998437 2.63E-10 0.780594 0.780184 0.7337812 2.69E-10 0.808219 0.785481 0.7681719 2.75E-10 0.835521 0.790178 0.8029375 2.81E-10 0.861875 0.794475 0.837299 2.88E-10 0.888625 0.797372 0.872781 2.94E-10 0.911475 0.800469 0.909075 3.00E-10 0.938875 0.802457 0.9433125 3.06E-10 0.962344 0.804463 0.972969 3.13E-10 0.9842344 0.80596 1.003906 3.19E-10 1.002115 0.806457 1.032812 3.25E-10 1.015625 0.807154 1.062156 3.31E-10 1.021687 0.807851 1.090859 3.38E-10 1.025969 0.808148 1.117281 3.44E-10 1.027387 0.808198 1.141471 3.50E-10 1.027471 0.808281 1.1602031 3.56E-10 1.027755 0.808362 1.1773437 3.63E-10 1.028039 0.808546 1.1920625 3.69E-10 1.028323 0.808914 1.205906 3.75E-10 1.028607 0.809014 1.216478 3.81E-10 1.028891 0.809145 1.22486 3.88E-10 1.029091 0.809154 1.232062 3.94E-10 1.02914 0.809247 1.237018 4.00E-10 1.02922 0.809314 1.242218 4.06E-10 1.029354 0.809423 1.245109 4.13E-10 1.029578 0.809547 1.247231 4.19E-10 1.029754 0.809745 1.248718 4.25E-10 1.029817 0.809812 1.249406 4.31E-10 1.029954 0.80991 1.24993 4.38E-10 1.03 0.81 1.25 | [Falling Waveform] R_fixture = 50.000 V_fixture = 2.5 V_fixture_min = 2.3 V_fixture_max = 2.7 | | time V(typ) V(min) V(max) | 0 2.5 2.3 2.7 6.25E-12 2.499728 2.299521 2.699203 1.25E-11 2.499621 2.299521 2.698406 1.88E-11 2.499514 2.298583 2.697609 2.50E-11 2.499407 2.296161 2.696912 3.13E-11 2.4993 2.293427 2.696515 3.75E-11 2.499193 2.29038 2.694918 4.38E-11 2.499086 2.287099 2.694421 5.00E-11 2.498979 2.283583 2.692019 5.63E-11 2.498872 2.279911 2.690019 6.25E-11 2.498765 2.276005 2.686328 6.88E-11 2.497672 2.272021 2.680547 7.50E-11 2.49564 2.267958 2.674531 8.13E-11 2.493219 2.263818 2.668437 8.75E-11 2.490328 2.259599 2.662344 9.38E-11 2.48689 2.25538 2.656406 1.00E-10 2.482906 2.249562 2.650547 1.06E-10 2.478219 2.242187 2.644922 1.13E-10 2.472984 2.235734 2.639531 1.19E-10 2.466969 2.227265 2.634219 1.25E-10 2.460215 2.220156 2.628281 1.31E-10 2.450075 2.2125 2.619765 1.38E-10 2.440539 2.204375 2.610703 1.44E-10 2.430172 2.195625 2.601172 1.50E-10 2.415937 2.186406 2.584859 1.56E-10 2.400765 2.171962 2.566765 1.63E-10 2.382578 2.151172 2.550734 1.69E-10 2.357031 2.128234 2.531609 1.75E-10 2.332687 2.100359 2.512234 1.81E-10 2.301015 2.075328 2.488453 1.88E-10 2.272094 2.051844 2.465187 1.94E-10 2.245922 2.028347 2.438281 2.00E-10 2.215734 2.001947 2.409075 2.06E-10 2.182453 1.978765 2.372844 2.13E-10 2.151312 1.953656 2.339078 2.19E-10 2.119039 1.929375 2.303125 2.25E-10 2.088687 1.908406 2.263437 2.31E-10 2.058437 1.886803 2.229531 2.38E-10 2.029264 1.861797 2.193203 2.44E-10 2.002375 1.839687 2.154687 2.50E-10 1.975797 1.817031 2.114062 2.56E-10 1.945828 1.793828 2.07164 2.63E-10 1.915625 1.770234 2.027578 2.69E-10 1.886172 1.746406 1.982109 2.75E-10 1.856172 1.7225 1.935625 2.81E-10 1.825937 1.698515 1.888281 2.88E-10 1.795469 1.674531 1.840625 2.94E-10 1.764765 1.650703 1.792734 3.00E-10 1.733984 1.627109 1.744922 3.06E-10 1.703125 1.603828 1.697656 3.13E-10 1.672344 1.580937 1.651094 3.19E-10 1.641562 1.558437 1.605547 3.25E-10 1.611015 1.53625 1.561328 3.31E-10 1.580703 1.514453 1.51875 3.38E-10 1.550703 1.493125 1.477734 3.44E-10 1.521094 1.472265 1.438515 3.50E-10 1.491953 1.451953 1.401094 3.56E-10 1.463437 1.432187 1.365703 3.63E-10 1.435547 1.413047 1.332422 3.69E-10 1.409062 1.394531 1.301406 3.75E-10 1.383515 1.376719 1.272656 3.81E-10 1.358672 1.359531 1.24625 3.88E-10 1.334687 1.343125 1.222265 3.94E-10 1.31164 1.327422 1.212703 4.00E-10 1.289687 1.312422 1.200041 4.06E-10 1.268828 1.298203 1.197379 4.13E-10 1.249297 1.285312 1.196917 4.19E-10 1.231172 1.27375 1.196455 4.25E-10 1.214609 1.262656 1.195993 4.31E-10 1.199609 1.252031 1.195531 4.38E-10 1.186406 1.241797 1.195069 4.44E-10 1.185914 1.231953 1.194607 4.50E-10 1.185422 1.2225 1.194145 4.56E-10 1.18493 1.213359 1.193683 4.63E-10 1.184438 1.204609 1.193221 4.69E-10 1.183946 1.19625 1.192759 4.75E-10 1.183454 1.188203 1.192297 4.81E-10 1.182962 1.180547 1.191835 4.88E-10 1.18247 1.173203 1.191373 4.94E-10 1.181978 1.17 1.190911 5.00E-10 1.18 1.17 1.19 | [Ramp] | variable typ min max dV/dt_r 0.627/1.50E-10 0.470/1.25E-10 0.765/1.50E-10 dV/dt_f 0.810/1.69E-10 0.680/1.88E-10 0.931/1.38E-10 R_load = 50.0000Ohms | [Model] out_3.3v Model_type Output Vref=0.000E+00 Cref=0 Vmeas=1.65 C_comp 4.260pF 3.810pF 5.01pF | [Model Spec] | [Voltage Range] 3.300E+00 3.000E+00 3.600E+00 [POWER Clamp Reference] 3.300E+00 3.000E+00 3.600E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 3.300E+00 3.000E+00 3.600E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [Pulldown] -3.6 -1.003226 -1.022628 -0.973396 -3.5 -0.966462 -0.985723 -0.936963 -3.4 -0.929698 -0.948818 -0.90053 -3.3 -0.892934 -0.911913 -0.864097 -3.2 -0.85617 -0.875008 -0.827664 -3.1 -0.819406 -0.838103 -0.791231 -3 -0.782642 -0.801198 -0.754798 -2.9 -0.745878 -0.764293 -0.718365 -2.8 -0.709114 -0.727388 -0.681932 -2.7 -0.67235 -0.690483 -0.645499 -2.6 -0.635586 -0.653578 -0.609066 -2.3 -0.525294 -0.542863 -0.499767 -2.2 -0.48853 -0.505958 -0.463334 -2.1 -0.451766 -0.469053 -0.426901 -2 -0.415002 -0.432148 -0.390468 -1.9 -0.378238 -0.395243 -0.354035 -1.8 -0.341474 -0.358338 -0.317602 -1.7 -0.30471 -0.321433 -0.281169 -1.6 -0.267946 -0.284528 -0.244736 -1.5 -0.231182 -0.247623 -0.208303 -1.4 -0.194418 -0.210718 -0.17187 -1.3 -0.157654 -0.173813 -0.135437 -1.2 -0.12089 -0.136908 -0.099004 -1.1 -0.084126 -0.100003 -0.062571 -1 -0.047362 -0.063098 -0.03621 -0.7 -0.019108 -0.017899 -0.02017 -0.6 -0.016395 -0.015241 -0.01729 -0.5 -0.013659 -0.012692 -0.014391 -0.4 -0.010918 -0.010146 -0.011496 -0.3 -0.008178 -0.0075966 -0.0086061 -0.2 -0.00546 -0.0050682 -0.0057455 -0.1 -0.0027246 -0.0025272 -0.0028672 0 -0.000013586 -0.000012097 -0.000014813 0.1 0.0027076 0.0025084 0.0028508 0.2 0.0054202 0.0050134 0.0057102 0.3 0.0080965 0.0074729 0.0085451 0.4 0.0107758 0.0099222 0.0114016 0.5 0.013436 0.01234 0.014247 0.6 0.016063 0.014712 0.017079 0.7 0.018638 0.017008 0.019875 0.8 0.021187 0.019263 0.022669 0.9 0.023687 0.021447 0.02544 1 0.026108 0.023534 0.028154 1.1 0.028479 0.025546 0.030846 1.2 0.030768 0.027457 0.033485 1.6 0.038853 0.033825 0.04323 1.7 0.040549 0.035052 0.045406 1.8 0.042084 0.036118 0.047432 1.9 0.04347 0.037034 0.04933 2 0.044691 0.037796 0.051069 2.1 0.045729 0.038409 0.052627 2.2 0.046613 0.038898 0.054029 2.3 0.047339 0.039277 0.05524 2.4 0.04792 0.039562 0.056278 2.5 0.048369 0.03978 0.057138 2.6 0.048711 0.039941 0.057846 2.7 0.048963 0.040057 0.058408 2.8 0.049155 0.040141 0.058839 2.9 0.049273 0.040199 0.059169 3 0.049369 0.040236 0.059411 3.1 0.049413 0.040255 0.059582 3.2 0.049444 0.040259 0.059695 3.3 0.049444 0.040259 0.059769 3.4 0.04946 0.04026 0.059806 3.5 0.049465 0.040261 0.059806 3.6 0.04947 0.040376 0.059809 3.7 0.049473 0.041066 0.059816 3.8 0.049481 0.043827 0.059829 3.9 0.049489 0.05321 0.059837 4 0.049562 0.075915 0.059842 4.1 0.05053 0.09862 0.059857 4.2 0.054814 0.121325 0.059866 4.3 0.069837 0.14403 0.059891 4.4 0.092502 0.166735 0.060046 4.5 0.115167 0.18944 0.061453 4.6 0.137832 0.212145 0.068927 4.7 0.160497 0.23485 0.091293 4.8 0.183162 0.257555 0.113659 4.9 0.205827 0.28026 0.136025 5 0.228492 0.302965 0.158391 5.1 0.251157 0.32567 0.180757 5.2 0.273822 0.348375 0.203123 5.3 0.296487 0.37108 0.225489 5.4 0.319152 0.393785 0.247855 5.5 0.341817 0.41649 0.270221 5.6 0.364482 0.439195 0.292587 5.7 0.387147 0.4619 0.314953 5.8 0.409812 0.484605 0.337319 5.9 0.432477 0.50731 0.359685 6 0.455142 0.530015 0.382051 6.1 0.477807 0.55272 0.404417 6.6 0.591132 0.666245 0.516247 6.7 0.613797 0.68895 0.538613 6.8 0.636462 0.711655 0.560979 6.9 0.659127 0.73436 0.583345 | [Pullup] 6.9 -0.841885 -0.933767 -0.70965 6.8 -0.813351 -0.905351 -0.682926 6.7 -0.784817 -0.876935 -0.656202 6.6 -0.756283 -0.848519 -0.629478 6.5 -0.727749 -0.820103 -0.602754 6.4 -0.699215 -0.791687 -0.57603 6.3 -0.670681 -0.763271 -0.549306 6.2 -0.642147 -0.734855 -0.522582 6.1 -0.613613 -0.706439 -0.495858 6 -0.585079 -0.678023 -0.469134 5.9 -0.556545 -0.649607 -0.44241 5.8 -0.528011 -0.621191 -0.415686 5.7 -0.499477 -0.592775 -0.388962 5.6 -0.470943 -0.564359 -0.362238 5.5 -0.442409 -0.535943 -0.335514 5.4 -0.413875 -0.507527 -0.30879 5.3 -0.385341 -0.479111 -0.282066 5.2 -0.356807 -0.450695 -0.255342 5.1 -0.328273 -0.422279 -0.228618 4.7 -0.214137 -0.308615 -0.121722 4.6 -0.185603 -0.280199 -0.094998 4.5 -0.157069 -0.251783 -0.068274 4.4 -0.128535 -0.223367 -0.058792 4.3 -0.100001 -0.194951 -0.056615 4.2 -0.071467 -0.166535 -0.055152 4.1 -0.052234 -0.138119 -0.054014 4 -0.046102 -0.109703 -0.053393 3.9 -0.044373 -0.081287 -0.053158 3.8 -0.043197 -0.052871 -0.053091 3.7 -0.042417 -0.039474 -0.052896 3.6 -0.042115 -0.035271 -0.052769 3.5 -0.042042 -0.033839 -0.052589 3.4 -0.041851 -0.032944 -0.052367 3.3 -0.041747 -0.032486 -0.052123 3.2 -0.041604 -0.032403 -0.051861 3.1 -0.041423 -0.032273 -0.051534 3 -0.041243 -0.032114 -0.051166 2.9 -0.041014 -0.031994 -0.050743 2.8 -0.040771 -0.03185 -0.050251 2.7 -0.04048 -0.031711 -0.049679 2.6 -0.040127 -0.031551 -0.049025 2.5 -0.039711 -0.031351 -0.04828 2.4 -0.039237 -0.0311 -0.047439 2.3 -0.038681 -0.030812 -0.046489 2.2 -0.038041 -0.030476 -0.045441 2.1 -0.037289 -0.030082 -0.044288 2 -0.036441 -0.02961 -0.043025 1.9 -0.035489 -0.029058 -0.041659 1.8 -0.034452 -0.028411 -0.040187 1.7 -0.0333 -0.027664 -0.03864 1.6 -0.03204 -0.026815 -0.036986 1.5 -0.030687 -0.025875 -0.035241 1.4 -0.029258 -0.024823 -0.033438 1.3 -0.027718 -0.023672 -0.031544 1.2 -0.026109 -0.022429 -0.02958 1.1 -0.024425 -0.02111 -0.027551 1 -0.022671 -0.019691 -0.025482 0.9 -0.020839 -0.018195 -0.023343 0.8 -0.018952 -0.016639 -0.021151 0.7 -0.017025 -0.015 -0.01894 0.3 -0.0087917 -0.0078751 -0.0096795 0.2 -0.0066373 -0.0059546 -0.0072926 0.1 -0.0044416 -0.0040098 -0.0048794 0 -0.0022298 -0.0020102 -0.0024551 -0.1 0.000025105 0.00002745 3.9503E-06 -0.2 0.0023123 0.0021046 0.0024843 -0.3 0.0046083 0.004198 0.0049861 -0.4 0.0069424 0.0063349 0.0074863 -0.5 0.0093013 0.0085053 0.0100233 -0.6 0.011689 0.0106898 0.012586 -0.7 0.014075 0.012928 0.015147 -0.8 0.016503 0.015263 0.017743 -0.9 0.01907 0.018878 0.020363 -1 0.024126 0.028582 0.02324 -1.1 0.039291 0.051429 0.031241 -1.2 0.071172 0.089457 0.053293 -1.3 0.1081 0.127485 0.093762 -1.4 0.145028 0.165513 0.128542 -1.5 0.181956 0.203541 0.163322 -1.6 0.218884 0.241569 0.198102 -2 0.366596 0.393681 0.337222 -2.1 0.403524 0.431709 0.372002 -2.2 0.440452 0.469737 0.406782 -2.3 0.47738 0.507765 0.441562 -2.4 0.514308 0.545793 0.476342 -2.5 0.551236 0.583821 0.511122 -2.8 0.66202 0.697905 0.615462 -2.9 0.698948 0.735933 0.650242 -3 0.735876 0.773961 0.685022 -3.1 0.772804 0.811989 0.719802 -3.2 0.809732 0.850017 0.754582 -3.3 0.84666 0.888045 0.789362 | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0 0 0 0 1.375E-10 0.00140625 0 0 1.4375E-10 0.007421875 0 0 1.5E-10 0.01382812 0 0 1.5625E-10 0.020625 0 0 1.625E-10 0.02796875 0 0 1.6875E-10 0.03570312 0.000546875 0.002578125 1.75E-10 0.04390625 0.009140625 0.01023437 1.8125E-10 0.05273437 0.01851562 0.01929687 1.875E-10 0.06210937 0.02882812 0.02976562 1.9375E-10 0.0721875 0.04 0.041875 2E-10 0.083125 0.055 0.05554687 2.0625E-10 0.095 0.07109375 0.07109375 2.125E-10 0.1098437 0.0884375 0.08859375 2.1875E-10 0.1274219 0.106875 0.1096094 2.25E-10 0.1465625 0.1263281 0.1353125 2.3125E-10 0.1675 0.146875 0.1634375 2.375E-10 0.1901562 0.1684375 0.1939062 2.4375E-10 0.2146094 0.1910156 0.2267187 2.5E-10 0.2409375 0.2144531 0.261875 2.5625E-10 0.2692187 0.23875 0.2991406 2.625E-10 0.2992969 0.2638281 0.3384375 2.6875E-10 0.3313281 0.2897656 0.3796875 2.75E-10 0.3653125 0.3163281 0.4226562 2.8125E-10 0.4010937 0.3435937 0.4673437 2.875E-10 0.4388281 0.3715625 0.5134375 2.9375E-10 0.4782812 0.4 0.5608594 3E-10 0.5194531 0.4305469 0.6094531 3.0625E-10 0.5623437 0.4616406 0.6590625 3.125E-10 0.6078125 0.4929687 0.7094531 3.1875E-10 0.6553125 0.5347656 0.7608594 3.25E-10 0.7041406 0.58875 0.8135156 3.3125E-10 0.7539062 0.6321875 0.8663281 3.375E-10 0.8044531 0.6833594 0.9391406 3.4375E-10 0.8554687 0.7339844 0.9917187 3.5E-10 0.9066406 0.773125 1.06 3.5625E-10 0.9577344 0.8285937 1.125156 3.625E-10 1.008281 0.8748437 1.194062 3.6875E-10 1.058125 0.9235156 1.261406 3.75E-10 1.106875 0.9586719 1.326953 3.8125E-10 1.154297 0.9985937 1.421875 3.875E-10 1.214 1.036094 1.487266 3.9375E-10 1.273906 1.083672 1.581562 4E-10 1.324922 1.130469 1.673047 4.0625E-10 1.380859 1.166641 1.752187 4.125E-10 1.443906 1.202109 1.816797 4.1875E-10 1.489531 1.236875 1.859219 4.25E-10 1.535687 1.271094 1.879609 4.3125E-10 1.567422 1.294609 1.907969 4.375E-10 1.582734 1.327578 1.914531 4.4375E-10 1.605703 1.34212 1.915375 4.5E-10 1.616406 1.356922 1.91725 4.5625E-10 1.624922 1.355822 1.918297 4.625E-10 1.631484 1.36 1.919687 4.6875E-10 1.636016 1.36 1.919702 4.75E-10 1.638828 1.36 1.9198172 4.8125E-10 1.639922 1.36 1.92 4.875E-10 1.64 1.36 1.92 | [Falling Waveform] R_fixture = 50.000 V_fixture = 3.3 V_fixture_min = 3 V_fixture_max = 3.6 | | time V(typ) V(min) V(max) | 0 3.35 3.05 3.66 1.0625E-10 3.35 3.04924 3.66 1.125E-10 3.35 3.04665 3.66 1.1875E-10 3.345625 3.0426172 3.66 1.25E-10 3.342078 3.039765 3.66 1.3125E-10 3.341414 3.035788 3.66 1.375E-10 3.33989 3.02956015 3.66 1.4375E-10 3.33528 3.021672 3.65997 1.5E-10 3.32418 3.0155 3.658715 1.5625E-10 3.316562 3.01 3.657258 1.625E-10 3.29975 2.998 3.65425 1.6875E-10 3.284219 2.995625 3.65053 1.75E-10 3.280765 2.984844 3.649953 1.8125E-10 3.263984 2.961172 3.648172 1.875E-10 3.246797 2.946484 3.642297 1.9375E-10 3.226797 2.920703 3.636094 2E-10 3.198281 2.903672 3.621406 2.0625E-10 3.156953 2.875469 3.614844 2.125E-10 3.124062 2.826015 3.59625 2.1875E-10 3.085209 2.795312 3.583594 2.25E-10 3.053594 2.753203 3.565469 2.3125E-10 3.016015 2.69844 3.52414 2.375E-10 2.976797 2.65078 3.479609 2.4375E-10 2.93559 2.618906 3.431719 2.5E-10 2.898203 2.581328 3.390547 2.5625E-10 2.85875 2.532265 3.346094 2.625E-10 2.822031 2.501797 3.288437 2.6875E-10 2.771872 2.469844 3.237656 2.75E-10 2.728359 2.435625 3.177656 2.8125E-10 2.683828 2.398515 3.113906 2.875E-10 2.637656 2.360078 3.047265 2.9375E-10 2.589922 2.320234 2.971859 3E-10 2.541015 2.279219 2.901484 3.0625E-10 2.491015 2.237187 2.844844 3.125E-10 2.440156 2.194453 2.786094 3.1875E-10 2.388672 2.151094 2.724531 3.25E-10 2.336719 2.1075 2.659687 3.3125E-10 2.284687 2.06375 2.593437 3.375E-10 2.232812 2.020156 2.526094 3.4375E-10 2.181172 1.977031 2.457969 3.5E-10 2.130078 1.934453 2.389375 3.5625E-10 2.079687 1.892812 2.320781 3.625E-10 2.030234 1.852187 2.2525 3.6875E-10 1.982031 1.812969 2.184922 3.75E-10 1.934922 1.775312 2.118359 3.8125E-10 1.88914 1.739609 2.053203 3.875E-10 1.844765 1.705469 1.989765 3.9375E-10 1.802031 1.672969 1.928437 4E-10 1.761094 1.642265 1.869531 4.0625E-10 1.722109 1.613359 1.813437 4.125E-10 1.685156 1.586328 1.76039 4.1875E-10 1.65039 1.561328 1.711172 4.25E-10 1.618047 1.538281 1.666484 4.3125E-10 1.588047 1.517265 1.625156 4.375E-10 1.560625 1.498359 1.587344 4.4375E-10 1.535703 1.481562 1.553125 4.5E-10 1.513515 1.466797 1.532656 4.5625E-10 1.493828 1.454062 1.53 4.625E-10 1.487422 1.443281 1.53 4.6875E-10 1.48 1.44 1.53 | [Ramp] | variable typ min max dV/dt_r 0.993/1.31E-10 0.794/1.25E-10 1.2/1.25E-10 dV/dt_f 1.132/1.50E-10 0.977/1.50E-10 1.247/1.18E-10 R_load = 50.0000Ohms | [END]