|############################################################################## |ON Semiconductor Corporation |IBIS Model of NB3U1548C |3.3V/2.5V/1.8V/1.5V 160 MHz 1:4 LVCMOS/LVTTL Low Skew |Over Voltage Tolerant Fanout Buffer |This file contains package information for the following: |SOIC 8-pin package as [Component] NB3U1548C | |############################################################################## | [IBIS Ver] 3.2 [Comment char] |_char [File Name] nb3u1548c.ibs [File Rev] 0 [Date] Sept 4, 2015 [Source] [Notes] Created by Bishnu Shah | |****************************************************************************** [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in non-exclusive and non-transferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitability of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Contact ON Semiconductor at ATTN:Clock and Data APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | |****************************************************************************** | Component NB3U1548C 8-PIN SOIC |****************************************************************************** | [Copyright] | (c) 2002 ON Semiconductor Corp. | [Component] NB3U1548C [Manufacturer] ON Semiconductor Corp. | [Package] | variable typ min max R_pkg 1.5243E-02 1.4866E-02 1.5620E-02 L_pkg 9.9081E-10 9.6629E-10 1.0153E-09 C_pkg 2.3451E-13 2.2871E-13 2.4032E-13 | [Pin] signal_name model_name R_pin L_pin C_pin | 1 CLK_IN in_clk 1.56E-02 1.02E-09 2.40E-13 2 Q1 out_cmos 1.49E-02 9.66E-10 2.29E-13 3 Q2 out_cmos 1.49E-02 9.66E-10 2.29E-13 4 Q3 out_cmos 1.56E-02 1.02E-09 2.40E-13 5 Q4 out_cmos 1.56E-02 1.02E-09 2.40E-13 6 GND GND 1.49E-02 9.66E-10 2.29E-13 7 VDD POWER 1.49E-02 9.66E-10 2.29E-13 8 OE in_ctrl 1.56E-02 1.02E-09 2.40E-13 | [Model Selector] in_clk in_clk_1.5 clk in,vdd=1.5v in_clk_1.8 clk in,vdd=1.8v in_clk_2.5 clk in,vdd=2.5v in_clk_3.3 clk in,vdd=3.3v | [Model Selector] in_ctrl in_ctrl_1.5 ctrl in,vdd=1.5v in_ctrl_1.8 ctrl in,vdd=1.8v in_ctrl_2.5 ctrl in,vdd=2.5v in_ctrl_3.3 ctrl in,vdd=3.3v | [Model Selector] out_cmos out_cmos_1.5 cmos out,vdd=1.5v out_cmos_1.8 cmos out,vdd=1.8v out_cmos_2.5 cmos out,vdd=2.5v out_cmos_3.3 cmos out,vdd=3.3v | [Model] in_clk_1.5 Model_type Input Vinl = 525mV Vinh = 975mV C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 1.50000V 1.40000V 1.60000V [POWER Clamp Reference] 1.50000V 1.40000V 1.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -1.5 -0.208675 -0.214338 -0.189069 -1.475 -0.2013 -0.207537 -0.181863 -1.45 -0.193925 -0.200736 -0.174657 -1.425 -0.18655 -0.193935 -0.167451 -1.4 -0.179175 -0.187134 -0.160245 -1.375 -0.1718 -0.180333 -0.153039 -1.35 -0.164425 -0.173532 -0.145833 -1.325 -0.15705 -0.166731 -0.138627 -1.3 -0.149675 -0.15993 -0.131421 -1.275 -0.1423 -0.153129 -0.124215 -1.25 -0.134925 -0.146328 -0.117009 -1.225 -0.12755 -0.139527 -0.109803 -1.2 -0.120175 -0.132726 -0.102597 -1.175 -0.1128 -0.125925 -0.095391 -1.15 -0.105425 -0.119124 -0.088185 -1.125 -0.09805 -0.112323 -0.081025 -1.1 -0.090675 -0.105522 -0.073752 -1.075 -0.083514 -0.098721 -0.066793 -1.05 -0.076412 -0.09192 -0.060003 -1.025 -0.069363 -0.085119 -0.05341 -1 -0.062413 -0.078318 -0.047085 -0.975 -0.05561 -0.071517 -0.041088 -0.95 -0.049019 -0.064716 -0.035547 -0.925 -0.042496 -0.05784 -0.030387 -0.9 -0.036511 -0.051288 -0.026042 -0.875 -0.030961 -0.044939 -0.022399 -0.85 -0.02598 -0.038817 -0.019419 -0.825 -0.021628 -0.033038 -0.016977 -0.8 -0.017984 -0.027661 -0.014865 -0.775 -0.015049 -0.022813 -0.012986 -0.75 -0.012629 -0.018437 -0.011195 -0.725 -0.010725 -0.01487 -0.0095779 -0.7 -0.0091017 -0.011976 -0.008074 -0.675 -0.0076807 -0.0096868 -0.0066814 -0.65 -0.0063967 -0.0078921 -0.0054084 -0.625 -0.0052376 -0.0064482 -0.0042596 -0.6 -0.004195 -0.0052474 -0.0032459 -0.575 -0.0032437 -0.0041954 -0.002348 -0.55 -0.0024425 -0.0033132 -0.0016253 -0.525 -0.0017638 -0.0025544 -0.0010539 -0.5 -0.0012112 -0.0019059 -0.00062905 -0.475 -0.00078131 -0.0013692 -0.00034156 -0.45 -0.00046879 -0.00093709 -0.00016765 -0.425 -0.00026067 -0.00060769 -0.000076439 -0.4 -0.00013169 -0.00036465 -0.000034135 -0.375 -0.000065038 -0.00020906 -0.000017159 -0.35 -0.000032493 -0.00011373 -0.000010417 -0.325 -0.000017284 -0.000059986 -7.7035E-06 -0.3 -0.000010458 -0.000031975 -6.4602E-06 -0.275 -7.3348E-06 -0.00001774 -5.7156E-06 -0.25 -5.7854E-06 -0.000010669 -5.1321E-06 -0.225 -4.8485E-06 -7.0311E-06 -4.5855E-06 0 0 0 0 3 0 0 0 | [POWER Clamp] | 3 0 0 0 0 0 0 0 -1.5 0 0 0 | [Model] in_clk_1.8 Model_type Input Vinl = 630mV Vinh = 1.17V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 1.80000V 1.65000V 1.95000V [POWER Clamp Reference] 1.80000V 1.65000V 1.95000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -1.8 -0.292056 -0.297477 -0.277598 -1.75 -0.277709 -0.283807 -0.263063 -1.7 -0.263362 -0.270137 -0.248528 -1.65 -0.249015 -0.256467 -0.233993 -1.6 -0.234668 -0.242797 -0.219458 -1.55 -0.220321 -0.229127 -0.204923 -1.5 -0.205974 -0.215457 -0.190388 -1.45 -0.191627 -0.201787 -0.175853 -1.4 -0.17728 -0.188117 -0.161318 -1.35 -0.162933 -0.174447 -0.146783 -1.3 -0.148586 -0.160777 -0.132248 -1.25 -0.134239 -0.147107 -0.117713 -1.2 -0.119892 -0.133437 -0.103178 -1.15 -0.105545 -0.119767 -0.088643 -1.1 -0.091198 -0.106097 -0.074108 -1.05 -0.076851 -0.092427 -0.06028 -1 -0.062774 -0.078757 -0.047296 -0.95 -0.049302 -0.065087 -0.035697 -0.9 -0.036718 -0.051595 -0.02613 -0.85 -0.026124 -0.039042 -0.019455 -0.8 -0.018053 -0.027825 -0.014883 -0.75 -0.012665 -0.018552 -0.011206 -0.7 -0.0091241 -0.012026 -0.0080846 -0.65 -0.0064167 -0.0079143 -0.0054218 -0.6 -0.0042077 -0.0052596 -0.003259 -0.55 -0.0024547 -0.0033254 -0.0016374 -0.5 -0.0012194 -0.0019147 -0.00063627 -0.45 -0.00047399 -0.00094289 -0.00017077 -0.4 -0.00013426 -0.00036809 -0.000034995 -0.35 -0.000033172 -0.00011497 -0.000010582 -0.3 -0.000010614 -0.000032391 -6.4833E-06 -0.25 -0.000005813 -0.000010769 -5.1365E-06 -0.2 -4.1933E-06 -5.2016E-06 -4.0727E-06 0 -1.4532E-09 -1.8054E-09 -1.4244E-09 1.8 0 0 0 3.6 0 0 0 | [POWER Clamp] | 3.6 0 0 0 0 0 0 0 -1.8 0 0 0 | [Model] in_clk_2.5 Model_type Input Vinl = 875mV Vinh = 1.625V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 2.50000V 2.37500V 2.62500V [POWER Clamp Reference] 2.50000V 2.37500V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -2.5 -0.501114 -0.516022 -0.48955 -2.45 -0.486541 -0.501506 -0.474763 -2.4 -0.471968 -0.48699 -0.459976 -2.35 -0.457395 -0.472474 -0.445189 -2.3 -0.442822 -0.457958 -0.430402 -2.25 -0.428249 -0.443442 -0.415615 -2.2 -0.413676 -0.428926 -0.400828 -2.15 -0.399103 -0.41441 -0.386041 -2.1 -0.38453 -0.399894 -0.371254 -2.05 -0.369957 -0.385378 -0.356467 -2 -0.355384 -0.370862 -0.34168 -1.95 -0.340811 -0.356346 -0.326893 -1.9 -0.326238 -0.34183 -0.312106 -1.85 -0.311665 -0.327314 -0.297319 -1.8 -0.297092 -0.312798 -0.282532 -1.75 -0.282519 -0.298282 -0.267745 -1.7 -0.267946 -0.283766 -0.252958 -1.65 -0.253373 -0.26925 -0.238171 -1.6 -0.2388 -0.254734 -0.223384 -1.55 -0.224227 -0.240218 -0.208597 -1.5 -0.209654 -0.225702 -0.19381 -1.45 -0.195081 -0.211186 -0.179023 -1.4 -0.180508 -0.19667 -0.164236 -1.35 -0.165935 -0.182154 -0.149449 -1.3 -0.151362 -0.167638 -0.134662 -1.25 -0.136789 -0.153122 -0.119875 -1.2 -0.122216 -0.138606 -0.105088 -1.15 -0.107643 -0.12409 -0.090301 -1.1 -0.09307 -0.109574 -0.075514 -1.05 -0.078497 -0.095058 -0.06144 -1 -0.0642 -0.080542 -0.048214 -0.95 -0.050465 -0.066684 -0.036351 -0.9 -0.037612 -0.052961 -0.026525 -0.85 -0.026728 -0.04015 -0.019616 -0.8 -0.018399 -0.028645 -0.014945 -0.75 -0.012807 -0.019071 -0.011252 -0.7 -0.0091876 -0.012305 -0.0081285 -0.65 -0.006455 -0.0080363 -0.0054637 -0.6 -0.0042461 -0.0053244 -0.0032989 -0.55 -0.0024875 -0.0033667 -0.0016688 -0.5 -0.0012449 -0.0019462 -0.00065612 -0.45 -0.00048907 -0.00096487 -0.00017769 -0.4 -0.00013931 -0.00038058 -0.000036363 -0.35 -0.000034473 -0.00012053 -0.000010794 -0.3 -0.00001086 -0.000034079 -6.5137E-06 -0.25 -5.8631E-06 -0.000011193 -5.1424E-06 -0.05 -1.0246E-06 -1.0343E-06 -0.000001018 0 0 0 0 5 0 0 0 | [POWER Clamp] | 5 0 0 0 0 0 0 0 -2.5 0 0 0 | [Model] in_clk_3.3 Model_type Input Vinl = 1.155V Vinh = 2.145V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 3.30000V 3.13500V 3.46500V [POWER Clamp Reference] 3.30000V 3.13500V 3.46500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.3 -0.736123 -0.74368 -0.718877 -3.25 -0.721555 -0.72931 -0.7043 -3.2 -0.706987 -0.71494 -0.689723 -3.15 -0.692419 -0.70057 -0.675146 -3.1 -0.677851 -0.6862 -0.660569 -3.05 -0.663283 -0.67183 -0.645992 -3 -0.648715 -0.65746 -0.631415 -2.95 -0.634147 -0.64309 -0.616838 -2.9 -0.619579 -0.62872 -0.602261 -2.85 -0.605011 -0.61435 -0.587684 -2.8 -0.590443 -0.59998 -0.573107 -2.75 -0.575875 -0.58561 -0.55853 -2.7 -0.561307 -0.57124 -0.543953 -2.65 -0.546739 -0.55687 -0.529376 -2.6 -0.532171 -0.5425 -0.514799 -2.55 -0.517603 -0.52813 -0.500222 -2.5 -0.503035 -0.51376 -0.485645 -2.45 -0.488467 -0.49939 -0.471068 -2.4 -0.473899 -0.48502 -0.456491 -2.35 -0.459331 -0.47065 -0.441914 -2.3 -0.444763 -0.45628 -0.427337 -2.25 -0.430195 -0.44191 -0.41276 -2.2 -0.415627 -0.42754 -0.398183 -2.15 -0.401059 -0.41317 -0.383606 -2.1 -0.386491 -0.3988 -0.369029 -2.05 -0.371923 -0.38443 -0.354452 -2 -0.357355 -0.37006 -0.339875 -1.95 -0.342787 -0.35569 -0.325298 -1.9 -0.328219 -0.34132 -0.310721 -1.85 -0.313651 -0.32695 -0.296144 -1.8 -0.299083 -0.31258 -0.281567 -1.75 -0.284515 -0.29821 -0.26699 -1.7 -0.269947 -0.28384 -0.252413 -1.65 -0.255379 -0.26947 -0.237836 -1.6 -0.240811 -0.2551 -0.223259 -1.55 -0.226243 -0.24073 -0.208682 -1.5 -0.211675 -0.22636 -0.194105 -1.45 -0.197107 -0.21199 -0.179528 -1.4 -0.182539 -0.19762 -0.164951 -1.35 -0.167971 -0.18325 -0.150374 -1.3 -0.153403 -0.16888 -0.135797 -1.25 -0.138835 -0.15451 -0.12122 -1.2 -0.124267 -0.14014 -0.106643 -1.15 -0.109699 -0.12577 -0.092066 -1.1 -0.095131 -0.1114 -0.077489 -1.05 -0.080563 -0.09703 -0.063099 -1 -0.065995 -0.08266 -0.049522 -0.95 -0.051958 -0.068573 -0.037281 -0.9 -0.038772 -0.054581 -0.02707 -0.85 -0.027524 -0.041464 -0.019827 -0.8 -0.018839 -0.029642 -0.015022 -0.75 -0.012991 -0.019726 -0.011302 -0.7 -0.0092666 -0.012653 -0.0081791 -0.65 -0.006508 -0.0081857 -0.0055171 -0.6 -0.0042894 -0.0053966 -0.0033419 -0.55 -0.002523 -0.0034107 -0.0017052 -0.5 -0.0012742 -0.0019786 -0.00067941 -0.45 -0.00050591 -0.00098793 -0.00018722 -0.4 -0.00014714 -0.00039409 -0.000038628 -0.35 -0.000036662 -0.00012629 -0.000011168 -0.3 -0.000011343 -0.00003581 -0.000006565 -0.25 -5.9481E-06 -0.000011626 -5.1496E-06 -0.05 -1.0245E-06 -1.0358E-06 -1.0187E-06 0 0 0 0 6.6 0 0 0 | [POWER Clamp] | 6.6 0 0 0 0 0 0 0 -3.3 0 0 0 | [Model] in_ctrl_1.5 Model_type Input Vinl = 525mV Vinh = 975mV C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 1.50000V 1.40000V 1.60000V [POWER Clamp Reference] 1.50000V 1.40000V 1.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -1.5 -0.212349 -0.224147 -0.194307 -1.475 -0.204977 -0.216998 -0.186934 -1.45 -0.197605 -0.209849 -0.179561 -1.425 -0.190233 -0.2027 -0.172188 -1.4 -0.182861 -0.195551 -0.164815 -1.375 -0.175489 -0.188402 -0.157442 -1.35 -0.168117 -0.181253 -0.150069 -1.325 -0.160745 -0.174104 -0.142696 -1.3 -0.153373 -0.166955 -0.135323 -1.275 -0.146001 -0.159806 -0.12795 -1.25 -0.138629 -0.152657 -0.120577 -1.225 -0.131257 -0.145508 -0.113204 -1.2 -0.123885 -0.138359 -0.105831 -1.175 -0.116513 -0.13121 -0.098458 -1.15 -0.109141 -0.124061 -0.091085 -1.125 -0.101769 -0.116912 -0.083712 -1.1 -0.094397 -0.109763 -0.07641 -1.075 -0.087025 -0.102614 -0.069221 -1.05 -0.079696 -0.095465 -0.062197 -1.025 -0.07219 -0.088316 -0.05516 -1 -0.065002 -0.081167 -0.048589 -0.975 -0.057943 -0.074018 -0.042366 -0.95 -0.051096 -0.066869 -0.036595 -0.925 -0.04448 -0.059974 -0.031381 -0.9 -0.03804 -0.052973 -0.026683 -0.875 -0.032237 -0.046382 -0.022884 -0.85 -0.026987 -0.040035 -0.019788 -0.825 -0.022399 -0.034021 -0.017254 -0.8 -0.018551 -0.028442 -0.015098 -0.775 -0.015358 -0.023253 -0.01312 -0.75 -0.012904 -0.018852 -0.011353 -0.725 -0.010927 -0.015162 -0.0097109 -0.7 -0.0092626 -0.012173 -0.0081825 -0.675 -0.0078086 -0.0098229 -0.0067707 -0.65 -0.0064675 -0.0079377 -0.0054426 -0.625 -0.005297 -0.0064762 -0.0042861 -0.6 -0.0042459 -0.0052664 -0.0032648 -0.575 -0.0033142 -0.0042386 -0.0023887 -0.55 -0.0025053 -0.0033492 -0.0016614 -0.525 -0.0018209 -0.0025854 -0.0010871 -0.5 -0.0012469 -0.0019173 -0.00065031 -0.475 -0.00081634 -0.0013816 -0.00036732 -0.45 -0.0005038 -0.00095284 -0.00019705 -0.425 -0.00029445 -0.00062703 -0.00010749 -0.4 -0.00016765 -0.00039277 -0.000066525 -0.375 -0.000097005 -0.00023415 -0.000049368 -0.35 -0.000063636 -0.00014044 -0.000043008 -0.325 -0.000048251 -0.000087814 -0.000040402 -0.3 -0.000041382 -0.000060168 -0.000039144 -0.275 -0.00003824 -0.000046241 -0.000038366 -0.25 -0.000036606 -0.000039242 -0.000037751 -0.225 -0.000035658 -0.000035829 -0.000037211 0 0 0 0 3 0 0 0 | [Power Clamp] | 3 0 0 0 0 0 0 0 -1.5 0 0 0 | [Model] in_ctrl_1.8 Model_type Input Vinl = 630mV Vinh = 1.17V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 1.80000V 1.65000V 1.95000V [POWER Clamp Reference] 1.80000V 1.65000V 1.95000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -1.8 -0.301369 -0.308549 -0.283707 -1.75 -0.286586 -0.294345 -0.26893 -1.7 -0.271803 -0.280141 -0.254153 -1.65 -0.25702 -0.265937 -0.239376 -1.6 -0.242237 -0.251733 -0.224599 -1.55 -0.227454 -0.237529 -0.209822 -1.5 -0.212671 -0.223325 -0.195045 -1.45 -0.197888 -0.209121 -0.180268 -1.4 -0.183105 -0.194917 -0.165491 -1.35 -0.168322 -0.180713 -0.150714 -1.3 -0.153539 -0.166509 -0.135937 -1.25 -0.138756 -0.152305 -0.12116 -1.2 -0.123973 -0.138101 -0.106383 -1.15 -0.10919 -0.123897 -0.091606 -1.1 -0.094407 -0.109693 -0.076829 -1.05 -0.079624 -0.095489 -0.062527 -1 -0.064842 -0.081285 -0.048853 -0.95 -0.05088 -0.067081 -0.03679 -0.9 -0.037817 -0.053124 -0.026814 -0.85 -0.026804 -0.040126 -0.019841 -0.8 -0.018433 -0.028491 -0.015125 -0.75 -0.012857 -0.018885 -0.011374 -0.7 -0.0092424 -0.012184 -0.0082037 -0.65 -0.0064548 -0.0079419 -0.0054683 -0.6 -0.0042351 -0.0052752 -0.0032895 -0.55 -0.0024961 -0.0033566 -0.0016836 -0.5 -0.001242 -0.0019236 -0.00066683 -0.45 -0.00050276 -0.00095901 -0.00020792 -0.4 -0.00017099 -0.00039865 -0.000074709 -0.35 -0.000069197 -0.00014571 -0.000050334 -0.3 -0.000047416 -0.000065253 -0.000046313 -0.25 -0.00004273 -0.000044362 -0.000044892 -0.05 -0.000037933 -0.000034953 -0.000040774 0 0 0 0 3.6 0 0 0 | [Power Clamp] | 3.6 0 0 0 0 0 0 0 -1.8 0 0 0 | [Model] in_ctrl_2.5 Model_type Input Vinl = 875mV Vinh = 1.625V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 2.50000V 2.37500V 2.62500V [POWER Clamp Reference] 2.50000V 2.37500V 2.62500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -2.5 -0.516372 -0.531511 -0.498832 -2.45 -0.501373 -0.516565 -0.483814 -2.4 -0.486374 -0.501619 -0.468796 -2.35 -0.471375 -0.486673 -0.453778 -2.3 -0.456376 -0.471727 -0.43876 -2.25 -0.441377 -0.456781 -0.423742 -2.2 -0.426378 -0.441835 -0.408724 -2.15 -0.411379 -0.426889 -0.393706 -2.1 -0.39638 -0.411943 -0.378688 -2.05 -0.381381 -0.396997 -0.36367 -2 -0.366382 -0.382051 -0.348652 -1.95 -0.351383 -0.367105 -0.333634 -1.9 -0.336384 -0.352159 -0.318616 -1.85 -0.321385 -0.337213 -0.303598 -1.8 -0.306386 -0.322267 -0.28858 -1.75 -0.291387 -0.307321 -0.273562 -1.7 -0.276388 -0.292375 -0.258544 -1.65 -0.261389 -0.277429 -0.243526 -1.6 -0.24639 -0.262483 -0.228508 -1.55 -0.231391 -0.247537 -0.21349 -1.5 -0.216392 -0.232591 -0.198472 -1.45 -0.201393 -0.217645 -0.183454 -1.4 -0.186394 -0.202699 -0.168436 -1.35 -0.171395 -0.187753 -0.153418 -1.3 -0.156396 -0.172807 -0.1384 -1.25 -0.141397 -0.157861 -0.123382 -1.2 -0.126398 -0.142915 -0.108364 -1.15 -0.111399 -0.127969 -0.093346 -1.1 -0.0964 -0.113023 -0.078328 -1.05 -0.081401 -0.098077 -0.063776 -1 -0.066388 -0.083131 -0.049837 -0.95 -0.052168 -0.068833 -0.037501 -0.9 -0.038825 -0.05463 -0.027237 -0.85 -0.027491 -0.04136 -0.020028 -0.8 -0.018821 -0.029431 -0.015202 -0.75 -0.013026 -0.019499 -0.011433 -0.7 -0.0093244 -0.012513 -0.0082631 -0.65 -0.0065138 -0.0080925 -0.005526 -0.6 -0.0042886 -0.0053576 -0.0033419 -0.55 -0.0025458 -0.0034172 -0.0017283 -0.5 -0.001283 -0.0019742 -0.00070048 -0.45 -0.00053294 -0.00099756 -0.00022915 -0.4 -0.00019186 -0.00042676 -0.000090559 -0.05 -0.000052289 -0.000049347 -0.000055053 0 0 0 0 5 0 0 0 | [Power Clamp] | 5 0 0 0 0 0 0 0 -2.5 0 0 0 | [Model] in_ctrl_3.3 Model_type Input Vinl = 1.155V Vinh = 2.145V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 3.30000V 3.13500V 3.46500V [POWER Clamp Reference] 3.30000V 3.13500V 3.46500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.3 -0.769649 -0.785724 -0.75454 -3.25 -0.754404 -0.770514 -0.739219 -3.2 -0.739159 -0.755304 -0.723898 -3.15 -0.723914 -0.740094 -0.708577 -3.1 -0.708669 -0.724884 -0.693256 -3.05 -0.693424 -0.709674 -0.677935 -3 -0.678179 -0.694464 -0.662614 -2.95 -0.662934 -0.679254 -0.647293 -2.9 -0.647689 -0.664044 -0.631972 -2.85 -0.632444 -0.648834 -0.616651 -2.8 -0.617199 -0.633624 -0.60133 -2.75 -0.601954 -0.618414 -0.586009 -2.7 -0.586709 -0.603204 -0.570688 -2.65 -0.571464 -0.587994 -0.555367 -2.6 -0.556219 -0.572784 -0.540046 -2.55 -0.540974 -0.557574 -0.524725 -2.5 -0.525729 -0.542364 -0.509404 -2.45 -0.510484 -0.527154 -0.494083 -2.4 -0.495239 -0.511944 -0.478762 -2.35 -0.479994 -0.496734 -0.463441 -2.3 -0.464749 -0.481524 -0.44812 -2.25 -0.449504 -0.466314 -0.432799 -2.2 -0.434259 -0.451104 -0.417478 -2.15 -0.419014 -0.435894 -0.402157 -2.1 -0.403769 -0.420684 -0.386836 -2.05 -0.388524 -0.405474 -0.371515 -2 -0.373279 -0.390264 -0.356194 -1.95 -0.358034 -0.375054 -0.340873 -1.9 -0.342789 -0.359844 -0.325552 -1.85 -0.327544 -0.344634 -0.310231 -1.8 -0.312299 -0.329424 -0.29491 -1.75 -0.297054 -0.314214 -0.279589 -1.7 -0.281809 -0.299004 -0.264268 -1.65 -0.266564 -0.283794 -0.248947 -1.6 -0.251319 -0.268584 -0.233626 -1.55 -0.236074 -0.253374 -0.218305 -1.5 -0.220829 -0.238164 -0.202984 -1.45 -0.205584 -0.222954 -0.187663 -1.4 -0.190339 -0.207744 -0.172342 -1.35 -0.175094 -0.192534 -0.157021 -1.3 -0.159849 -0.177324 -0.1417 -1.25 -0.144604 -0.162114 -0.126379 -1.2 -0.129359 -0.146904 -0.111058 -1.15 -0.114114 -0.131694 -0.095737 -1.1 -0.098869 -0.116484 -0.080416 -1.05 -0.083624 -0.101274 -0.065543 -1 -0.068336 -0.086064 -0.051249 -0.95 -0.053805 -0.070854 -0.038524 -0.9 -0.040105 -0.056383 -0.027848 -0.85 -0.028399 -0.042809 -0.020288 -0.8 -0.019347 -0.030529 -0.015302 -0.75 -0.01325 -0.02023 -0.011501 -0.7 -0.0094272 -0.012907 -0.0083315 -0.65 -0.0065875 -0.0082664 -0.0055939 -0.6 -0.0043519 -0.0054504 -0.0034059 -0.55 -0.0026024 -0.0034791 -0.001783 -0.5 -0.0013302 -0.0020238 -0.00074142 -0.45 -0.0005675 -0.0010391 -0.00025599 -0.4 -0.00021625 -0.00045615 -0.00011012 -0.35 -0.00010387 -0.00018757 -0.00008254 -0.3 -0.000078968 -0.000098776 -0.000078048 -0.25 -0.000073649 -0.000075083 -0.000076551 0 0 0 0 6.6 0 0 0 | [Power Clamp] | 6.6 0 0 0 0 0 0 0 -3.3 0 0 0 | [Model] out_cmos_1.5 Model_type Output Vref=0.000E+00 Cref=0 Vmeas=750mV C_comp 4.260pF 3.810pF 5.01pF | [Model Spec] | [Voltage Range] 1.50000V 1.40000V 1.60000V [POWER Clamp Reference] 1.50000V 1.40000V 1.60000V [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 1.50000V 1.40000V 1.60000V [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [GND Clamp] -1.5 -0.264937 -0.272447 -0.250452 -1.475 -0.253503 -0.261772 -0.238481 -1.45 -0.242069 -0.251097 -0.22651 -1.425 -0.230635 -0.240422 -0.214539 -1.4 -0.219201 -0.229747 -0.202568 -1.375 -0.207767 -0.219072 -0.190597 -1.35 -0.196333 -0.208397 -0.178626 -1.325 -0.184899 -0.197722 -0.166655 -1.3 -0.173465 -0.187047 -0.154684 -1.275 -0.162031 -0.176372 -0.142713 -1.25 -0.150597 -0.165697 -0.130742 -1.225 -0.139163 -0.155022 -0.118771 -1.2 -0.127729 -0.144347 -0.1068 -1.175 -0.116295 -0.133672 -0.094829 -1.15 -0.104861 -0.122997 -0.082858 -1.125 -0.093427 -0.112322 -0.071492 -1.1 -0.081993 -0.101647 -0.061436 -1.075 -0.071329 -0.090972 -0.052351 -1.05 -0.061521 -0.080297 -0.044318 -1.025 -0.052612 -0.070318 -0.037308 -1 -0.04439 -0.060798 -0.03114 -0.975 -0.037376 -0.052378 -0.026185 -0.95 -0.031294 -0.044738 -0.022186 -0.925 -0.026103 -0.037943 -0.019088 -0.9 -0.021776 -0.031939 -0.016748 -0.875 -0.018274 -0.026723 -0.014944 -0.85 -0.015454 -0.022116 -0.013393 -0.825 -0.013348 -0.018375 -0.012035 -0.8 -0.011683 -0.015266 -0.010755 -0.775 -0.010299 -0.012776 -0.0095362 -0.75 -0.0090723 -0.010794 -0.0083694 -0.725 -0.0079209 -0.0091617 -0.0072194 -0.7 -0.0068714 -0.007864 -0.0061562 -0.675 -0.0058897 -0.0067525 -0.0051542 -0.65 -0.004967 -0.0057641 -0.0042151 -0.625 -0.0041094 -0.0048736 -0.0033545 -0.6 -0.0033191 -0.0040599 -0.0025758 -0.575 -0.0025835 -0.0032987 -0.0018744 -0.55 -0.0019538 -0.0026341 -0.0013004 -0.525 -0.001412 -0.0020408 -0.0008401 -0.5 -0.00096498 -0.0015266 -0.00049687 -0.475 -0.0006173 -0.0010936 -0.00026483 -0.45 -0.00035903 -0.00073466 -0.00012243 -0.425 -0.00019504 -0.00046981 -0.000053151 -0.4 -0.000097119 -0.00028151 -0.000021029 -0.375 -0.000045388 -0.0001735 -7.7573E-06 -0.35 -0.000020067 -0.000083425 -2.7102E-06 -0.325 -8.4512E-06 -0.000042017 -9.1533E-07 -0.3 -3.3585E-06 -0.000019904 -2.923E-07 -0.275 -1.3405E-06 -9.3351E-06 -9.544E-08 0 0 0 0 3 0 0 0 | [POWER Clamp] | 3 0 0 0 0 0 0 0 -0.4 1.01209E-06 1.02309E-05 4.3331E-08 -0.425 0.000002606 0.00002284 1.3845E-07 -0.45 6.6329E-06 0.000048549 4.381E-07 -0.475 0.000016821 0.000099879 1.3568E-06 -0.5 0.000040033 0.00019749 4.1552E-06 -0.525 0.000090837 0.00036822 0.000012489 -0.55 0.00019495 0.00064142 0.000034098 -0.575 0.0003861 0.00105864 0.00008758 -0.6 0.00069997 0.0016202 0.00020729 -0.625 0.0011799 0.0023526 0.00043959 -0.65 0.0018152 0.0032769 0.00084228 -0.675 0.0026246 0.0044163 0.0014219 -0.7 0.0036099 0.0058058 0.0021954 -0.725 0.0047764 0.0075322 0.0031649 -0.75 0.0061795 0.0095247 0.004316 -0.775 0.0077642 0.011912 0.0056422 -0.8 0.0096077 0.01469 0.007183 -0.825 0.011787 0.01791 0.0088451 -0.85 0.014376 0.021717 0.0106881 -0.875 0.017472 0.025994 0.012775 -0.9 0.021256 0.030899 0.015175 -0.925 0.025595 0.036472 0.018168 -0.95 0.030617 0.042802 0.021732 -0.975 0.0364 0.049833 0.026032 -1 0.042953 0.057827 0.031096 -1.025 0.050552 0.066305 0.03699 -1.05 0.058739 0.075464 0.043708 -1.075 0.067747 0.085283 0.051544 -1.1 0.077523 0.095707 0.059964 -1.125 0.088017 0.106131 0.069248 -1.15 0.098511 0.116555 0.079344 -1.175 0.109005 0.126979 0.090275 -1.2 0.119499 0.137403 0.101206 -1.225 0.129993 0.147827 0.112137 -1.25 0.140487 0.158251 0.123068 -1.275 0.150981 0.168675 0.133999 -1.3 0.161475 0.179099 0.14493 -1.325 0.171969 0.189523 0.155861 -1.35 0.182463 0.199947 0.166792 -1.375 0.192957 0.210371 0.177723 -1.4 0.203451 0.220795 0.188654 -1.425 0.213945 0.231219 0.199585 -1.45 0.224439 0.241643 0.210516 -1.475 0.234933 0.252067 0.221447 -1.5 0.245427 0.262491 0.232378 | [Pulldown] -1.5 -0.202958 -0.244203 -0.191499 -1.45 -0.190491 -0.228055 -0.179979 -1.4 -0.178024 -0.211907 -0.168459 -1.35 -0.165557 -0.195759 -0.156939 -1.3 -0.15309 -0.179611 -0.145419 -1.25 -0.140623 -0.163463 -0.133899 -1.2 -0.128156 -0.147315 -0.122379 -1.15 -0.115689 -0.131167 -0.110859 -1.1 -0.103222 -0.115019 -0.099339 -1.05 -0.090755 -0.098871 -0.087819 -1 -0.078288 -0.082723 -0.079539 -0.95 -0.06937 -0.070212 -0.074093 -0.9 -0.063131 -0.060858 -0.070059 -0.85 -0.058675 -0.054024 -0.066261 -0.8 -0.055071 -0.049194 -0.062529 -0.75 -0.051641 -0.045505 -0.058773 -0.7 -0.04817 -0.042217 -0.054925 -0.65 -0.044739 -0.03909 -0.051095 -0.6 -0.041293 -0.035996 -0.047231 -0.55 -0.037788 -0.032867 -0.043289 -0.5 -0.034316 -0.029779 -0.039372 -0.45 -0.030783 -0.026653 -0.035381 -0.4 -0.0273 -0.023584 -0.031424 -0.35 -0.023822 -0.020532 -0.027465 -0.3 -0.020296 -0.017452 -0.02344 -0.25 -0.01684 -0.014445 -0.01948 -0.2 -0.013406 -0.011469 -0.015537 -0.15 -0.0099511 -0.008492 -0.011559 -0.1 -0.0065903 -0.0056084 -0.0076686 -0.05 -0.0032332 -0.0027429 -0.0037705 0 0 0 0 0.05 0.0031225 0.0026345 0.0036666 0.1 0.006241 0.0052468 0.0073459 0.15 0.0092 0.0077089 0.010871 0.2 0.012078 0.0100746 0.014318 0.25 0.014761 0.01227 0.01757 0.3 0.017281 0.014304 0.020652 0.35 0.019647 0.016192 0.023585 0.4 0.021779 0.017868 0.026258 0.45 0.023689 0.019347 0.02869 0.5 0.025394 0.02064 0.030899 0.55 0.02684 0.02172 0.032801 0.6 0.028056 0.022608 0.034432 0.65 0.029075 0.023334 0.035825 0.7 0.029881 0.023904 0.03695 0.75 0.03053 0.02436 0.037866 0.8 0.031037 0.024716 0.038584 0.85 0.03144 0.025002 0.039154 0.9 0.03177 0.025239 0.039615 0.95 0.032036 0.025436 0.03998 1 0.032257 0.025607 0.04028 1.05 0.032454 0.025758 0.040536 1.1 0.032623 0.02589 0.040756 1.15 0.032771 0.026012 0.040943 1.2 0.03291 0.026125 0.041115 1.25 0.033034 0.026229 0.041264 1.3 0.033149 0.026324 0.041406 1.35 0.033258 0.026416 0.041536 1.4 0.033358 0.026504 0.041654 1.45 0.033453 0.026584 0.041769 1.5 0.033545 0.026663 0.041872 1.55 0.033631 0.026735 0.041976 1.6 0.033715 0.026809 0.04207 1.65 0.033793 0.026878 0.042159 1.7 0.033864 0.026943 0.042246 1.75 0.033943 0.02701 0.042332 1.8 0.03401 0.027075 0.04241 1.85 0.034076 0.027155 0.042487 1.9 0.034146 0.027293 0.042559 1.95 0.034212 0.027617 0.042633 2 0.034283 0.028351 0.042703 2.05 0.034406 0.029728 0.04277 2.1 0.034716 0.031896 0.042834 2.15 0.035496 0.035208 0.042905 2.2 0.03692 0.039976 0.043013 2.25 0.039067 0.046616 0.043321 2.3 0.04209 0.055742 0.044178 2.35 0.04628 0.067641 0.045803 2.4 0.052438 0.082618 0.048216 2.45 0.061362 0.097595 0.051391 2.5 0.073286 0.112572 0.055322 2.55 0.088561 0.127549 0.060799 2.6 0.103836 0.142526 0.069182 2.65 0.119111 0.157503 0.080802 2.7 0.134386 0.17248 0.096195 2.75 0.149661 0.187457 0.111588 2.8 0.164936 0.202434 0.126981 2.85 0.180211 0.217411 0.142374 2.9 0.195486 0.232388 0.157767 2.95 0.210761 0.247365 0.17316 3 0.226036 0.262342 0.188553 | [Pullup] 3 -0.237193 -0.312366 -0.190345 2.95 -0.220327 -0.292971 -0.173994 2.9 -0.203461 -0.273576 -0.157643 2.85 -0.186595 -0.254181 -0.141292 2.8 -0.169729 -0.234786 -0.124941 2.75 -0.152863 -0.215391 -0.10859 2.7 -0.135997 -0.195996 -0.092239 2.65 -0.119131 -0.176601 -0.075888 2.6 -0.102265 -0.157206 -0.063527 2.55 -0.085399 -0.137811 -0.055326 2.5 -0.068533 -0.118416 -0.050356 2.45 -0.055691 -0.099021 -0.047048 2.4 -0.046467 -0.079626 -0.044306 2.35 -0.040381 -0.063563 -0.041795 2.3 -0.036692 -0.050709 -0.039479 2.25 -0.034041 -0.040831 -0.037479 2.2 -0.031763 -0.033967 -0.035825 2.15 -0.029789 -0.029465 -0.034599 2.1 -0.028098 -0.026493 -0.03387 2.05 -0.02672 -0.024333 -0.033543 2 -0.025755 -0.022579 -0.033412 1.95 -0.025178 -0.021115 -0.033333 1.9 -0.024918 -0.019991 -0.033257 1.85 -0.024803 -0.019194 -0.033178 1.8 -0.024732 -0.018738 -0.033096 1.75 -0.024669 -0.018521 -0.033016 1.7 -0.024604 -0.018419 -0.032935 1.65 -0.024537 -0.018356 -0.032848 1.6 -0.024471 -0.018302 -0.032761 1.55 -0.024402 -0.018248 -0.032672 1.5 -0.024332 -0.018195 -0.032579 1.45 -0.024258 -0.018139 -0.032479 1.4 -0.024184 -0.018081 -0.032378 1.35 -0.024104 -0.018022 -0.032275 1.3 -0.024021 -0.017962 -0.032165 1.25 -0.023937 -0.017899 -0.032049 1.2 -0.023848 -0.017834 -0.031925 1.15 -0.023753 -0.017765 -0.031797 1.1 -0.023655 -0.017693 -0.031659 1.05 -0.02355 -0.017618 -0.031508 1 -0.023435 -0.017535 -0.031346 0.95 -0.023315 -0.017448 -0.031162 0.9 -0.023176 -0.017354 -0.030964 0.85 -0.023022 -0.017252 -0.030736 0.8 -0.022849 -0.017137 -0.030469 0.75 -0.022646 -0.017004 -0.030152 0.7 -0.022409 -0.016851 -0.029751 0.65 -0.022111 -0.016665 -0.029258 0.6 -0.021727 -0.016437 -0.028616 0.55 -0.021228 -0.016139 -0.027768 0.5 -0.020574 -0.015738 -0.026689 0.45 -0.019699 -0.015207 -0.025322 0.4 -0.018579 -0.014494 -0.023608 0.35 -0.017179 -0.013542 -0.021584 0.3 -0.015461 -0.012348 -0.019231 0.25 -0.013462 -0.010884 -0.016525 0.2 -0.011177 -0.0091247 -0.013557 0.15 -0.0085798 -0.007124 -0.010267 0.1 -0.0057687 -0.0048708 -0.0067708 0.05 -0.0026731 -0.002341 -0.0030387 0 0.00059491 0.00037192 0.00094268 -0.05 0.0040723 0.0033384 0.0050545 -0.1 0.0077711 0.006455 0.0093346 -0.15 0.011596 0.0097556 0.013843 -0.2 0.015565 0.013269 0.018418 -0.25 0.019744 0.01688 0.023129 -0.3 0.023995 0.020634 0.028031 -0.35 0.02837 0.024579 0.032966 -0.4 0.032925 0.028592 0.038002 -0.45 0.037522 0.032725 0.043206 -0.5 0.042218 0.037038 0.048422 -0.55 0.047078 0.041389 0.053795 -0.6 0.051961 0.04584 0.059169 -0.65 0.056995 0.05046 0.064613 -0.7 0.062043 0.055119 0.070205 -0.75 0.067171 0.06001 0.075779 -0.8 0.07247 0.065207 0.081417 -0.85 0.077894 0.071219 0.087203 -0.9 0.08396 0.078784 0.093001 -0.95 0.091571 0.088388 0.099163 -1 0.099182 0.097992 0.105325 -1.05 0.106793 0.107596 0.111487 -1.1 0.114404 0.1172 0.117649 -1.15 0.122015 0.126804 0.123811 -1.2 0.129626 0.136408 0.129973 -1.25 0.137237 0.146012 0.136135 -1.3 0.144848 0.155616 0.142297 -1.35 0.152459 0.16522 0.148459 -1.4 0.16007 0.174824 0.154621 -1.45 0.167681 0.184428 0.160783 -1.5 0.175292 0.194032 0.166945 | [Ramp] | variable typ min max dV/dt_r 0.609/5.80E-10 0.490/7.40E-10 0.693/4.86E-10 dV/dt_f 0.660/5.56E-10 0.577/4.70E-10 0.739/7.08E-10 R_load = 50.0000Ohms | [Model] out_cmos_1.8 Model_type Output Vref=0.000E+00 Cref=0 Vmeas=900mV C_comp 4.260pF 3.810pF 5.01pF | [Model Spec] | [Voltage Range] 1.80000V 1.65000V 1.95000V [POWER Clamp Reference] 1.80000V 1.65000V 1.95000V [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 1.80000V 1.65000V 1.95000V [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [GND Clamp] -1.8 -0.370772 -0.370095 -0.342567 -1.75 -0.350173 -0.349492 -0.320965 -1.7 -0.329574 -0.328889 -0.299363 -1.65 -0.308975 -0.308286 -0.277761 -1.6 -0.288376 -0.287683 -0.256159 -1.55 -0.267777 -0.26708 -0.234557 -1.5 -0.247178 -0.246477 -0.212955 -1.45 -0.226579 -0.225874 -0.191353 -1.4 -0.20598 -0.205271 -0.169751 -1.35 -0.185381 -0.184668 -0.148149 -1.3 -0.164782 -0.164065 -0.126547 -1.25 -0.144183 -0.143462 -0.104945 -1.2 -0.123584 -0.122859 -0.083343 -1.15 -0.102985 -0.102256 -0.061741 -1.1 -0.082386 -0.081653 -0.04452 -1.05 -0.061787 -0.06105 -0.031251 -1 -0.044546 -0.044914 -0.022238 -0.95 -0.031379 -0.032036 -0.016768 -0.9 -0.021822 -0.022177 -0.0134 -0.85 -0.015475 -0.015295 -0.010764 -0.8 -0.011693 -0.010808 -0.0083751 -0.75 -0.0090784 -0.0078703 -0.0061596 -0.7 -0.0068739 -0.0057659 -0.004219 -0.65 -0.0049676 -0.0040613 -0.0025801 -0.6 -0.0033204 -0.0026336 -0.001304 -0.55 -0.0019554 -0.0015278 -0.00050015 -0.5 -0.00096861 -0.00073711 -0.00012497 -0.45 -0.00036051 -0.00028269 -0.000021185 -0.4 -0.000097677 -0.000084118 -0.000002733 -0.35 -0.000020114 -0.000020106 -2.9604E-07 -0.3 -3.3714E-06 -0.000004342 -3.1424E-08 -0.25 -5.3436E-07 -8.8645E-07 -3.2512E-09 -0.2 -8.172E-08 -1.7145E-07 -2.8457E-10 -0.15 -1.1961E-08 -3.2964E-08 -1.0872E-10 -0.1 -1.815E-09 -5.4581E-09 -2.962E-11 -0.05 -3.0185E-10 -1.4946E-10 -1.1E-13 0 0 0 0 3.6 0 0 0 | [POWER Clamp] | 3.6 0 0 0 0 0 0 0 -0.55 1.4643E-07 2.0754E-06 4.4702E-07 -0.6 1.00196E-06 0.000010409 4.2273E-06 -0.65 6.7595E-06 0.00004835 0.000033807 -0.7 0.000039717 0.0002003 0.00021061 -0.75 0.00019384 0.00064903 0.00083731 -0.8 0.00070996 0.0016342 0.0021882 -0.85 0.0018115 0.0033019 0.0043478 -0.9 0.0036064 0.0058391 0.007172 -0.95 0.0061732 0.0095877 0.0107378 -1 0.0095984 0.014759 0.015237 -1.05 0.014364 0.021701 0.021706 -1.1 0.021259 0.030989 0.03122 -1.15 0.030609 0.042924 0.043856 -1.2 0.043196 0.057707 0.059928 -1.25 0.058738 0.075646 0.079595 -1.3 0.077472 0.095901 0.099262 -1.35 0.096206 0.116156 0.118929 -1.4 0.11494 0.136411 0.138596 -1.45 0.133674 0.156666 0.158263 -1.5 0.152408 0.176921 0.17793 -1.55 0.171142 0.197176 0.197597 -1.6 0.189876 0.217431 0.217264 -1.65 0.20861 0.237686 0.236931 -1.7 0.227344 0.257941 0.256598 -1.75 0.246078 0.278196 0.276265 -1.8 0.264812 0.298451 0.295932 | [Pulldown] -1.8 -0.276808 -0.283894 -0.220114 -1.55 -0.216388 -0.222074 -0.178309 -1.5 -0.204304 -0.20971 -0.169948 -1.45 -0.19222 -0.197346 -0.161587 -1.35 -0.168052 -0.172618 -0.144865 -1.3 -0.155968 -0.160254 -0.136504 -1.25 -0.143884 -0.14789 -0.128143 -1.2 -0.1318 -0.135526 -0.119782 -1.15 -0.119716 -0.123162 -0.111421 -1.1 -0.107632 -0.110798 -0.10306 -1.05 -0.095548 -0.098434 -0.094699 -1 -0.083464 -0.08607 -0.086338 -0.95 -0.074852 -0.073706 -0.080734 -0.9 -0.068786 -0.064821 -0.07645 -0.85 -0.06431 -0.058312 -0.072368 -0.8 -0.060518 -0.053636 -0.068342 -0.75 -0.056838 -0.04991 -0.064287 -0.7 -0.053092 -0.046447 -0.060119 -0.65 -0.04939 -0.043109 -0.055975 -0.6 -0.045648 -0.039777 -0.05179 -0.55 -0.041835 -0.036389 -0.047512 -0.5 -0.038055 -0.033044 -0.043257 -0.45 -0.034201 -0.029645 -0.038914 -0.4 -0.030387 -0.02629 -0.03461 -0.35 -0.02657 -0.022949 -0.030291 -0.3 -0.022692 -0.01956 -0.025899 -0.25 -0.018876 -0.01624 -0.021567 -0.2 -0.01507 -0.012943 -0.017239 -0.15 -0.011222 -0.0096161 -0.012859 -0.1 -0.0074595 -0.0063788 -0.008559 -0.05 -0.0036783 -0.003135 -0.0042288 0 0 0 0 0.05 0.003681 0.0031225 0.0042496 0.1 0.0072382 0.0061241 0.008374 0.15 0.010718 0.0090359 0.012437 0.2 0.014151 0.011895 0.016468 0.25 0.017423 0.014599 0.020335 0.3 0.02062 0.017211 0.024157 0.35 0.023634 0.019646 0.027783 0.4 0.02649 0.021933 0.031262 0.45 0.029217 0.024082 0.034624 0.5 0.031722 0.026028 0.037748 0.55 0.034033 0.027786 0.040674 0.6 0.036164 0.029376 0.043418 0.65 0.038048 0.030753 0.04589 0.7 0.039721 0.031938 0.048126 0.75 0.041195 0.032963 0.050152 0.8 0.042436 0.033797 0.051896 0.85 0.043502 0.034496 0.053428 0.9 0.044372 0.035057 0.054714 0.95 0.045091 0.035513 0.0558 1 0.045687 0.035891 0.056712 1.05 0.046169 0.036197 0.057453 1.1 0.04656 0.036463 0.05806 1.15 0.04689 0.036679 0.058564 1.2 0.047167 0.036867 0.058976 1.25 0.047399 0.037032 0.059318 1.3 0.047602 0.037184 0.059614 1.35 0.047779 0.037319 0.059855 1.4 0.047937 0.037439 0.060073 1.45 0.048082 0.037553 0.060261 1.5 0.048209 0.037656 0.060427 1.55 0.048329 0.037753 0.060579 1.6 0.048438 0.037845 0.060715 1.65 0.04854 0.03793 0.060839 1.7 0.048634 0.038011 0.060952 1.75 0.048722 0.038088 0.061056 1.8 0.048802 0.038159 0.061153 1.85 0.048878 0.038229 0.061245 1.9 0.048955 0.038293 0.061329 1.95 0.049021 0.03836 0.061409 2 0.049088 0.038421 0.061482 2.05 0.049151 0.038482 0.061552 2.1 0.049213 0.038547 0.061617 2.15 0.049268 0.038645 0.061679 2.2 0.049322 0.038872 0.061735 2.25 0.049375 0.039427 0.061792 2.3 0.049433 0.040526 0.061847 2.35 0.049512 0.042355 0.061896 2.4 0.049717 0.045214 0.061944 2.45 0.050263 0.049407 0.061988 2.5 0.051406 0.055419 0.062036 2.55 0.05329 0.063716 0.062104 2.6 0.055939 0.074599 0.062294 2.65 0.059663 0.088459 0.062899 2.7 0.065292 0.102319 0.06423 2.75 0.073342 0.116179 0.066331 2.8 0.084578 0.130039 0.06922 2.85 0.098897 0.143899 0.072867 2.9 0.113216 0.157759 0.077974 2.95 0.127535 0.171619 0.085859 3 0.141854 0.185479 0.0989 3.05 0.156173 0.199339 0.111941 3.1 0.170492 0.213199 0.124982 3.15 0.184811 0.227059 0.138023 3.2 0.19913 0.240919 0.151064 3.25 0.213449 0.254779 0.164105 3.3 0.227768 0.268639 0.177146 3.35 0.242087 0.282499 0.190187 3.6 0.313682 0.351799 0.255392 | [Pullup] 3.6 -0.293146 -0.402024 -0.23868 3.5 -0.26707 -0.36981 -0.213106 3.4 -0.240994 -0.337596 -0.187532 3.3 -0.214918 -0.305382 -0.161958 3.2 -0.188842 -0.273168 -0.136384 3.1 -0.162766 -0.240954 -0.11081 3.05 -0.149728 -0.224847 -0.098023 3 -0.13669 -0.20874 -0.085236 2.95 -0.123652 -0.192633 -0.07581 2.9 -0.110614 -0.176526 -0.069599 2.85 -0.097576 -0.160419 -0.065596 2.8 -0.084538 -0.144312 -0.062661 2.75 -0.074909 -0.128205 -0.060143 2.7 -0.068151 -0.112098 -0.057842 2.65 -0.063616 -0.095991 -0.055734 2.6 -0.060599 -0.079884 -0.05393 2.55 -0.057997 -0.066964 -0.052473 2.5 -0.055763 -0.057131 -0.051428 2.45 -0.053844 -0.05031 -0.050853 2.4 -0.052227 -0.04588 -0.050618 2.35 -0.050951 -0.042959 -0.050532 2.3 -0.050094 -0.04084 -0.050475 2.25 -0.04961 -0.039126 -0.050423 2.2 -0.049382 -0.037716 -0.050371 2.15 -0.049256 -0.036649 -0.050317 2.1 -0.04915 -0.035914 -0.05026 2.05 -0.049049 -0.035511 -0.050202 2 -0.048945 -0.035305 -0.050144 1.95 -0.048836 -0.035189 -0.050082 1.9 -0.048732 -0.035097 -0.05002 1.85 -0.048614 -0.035014 -0.049953 1.8 -0.048499 -0.034928 -0.049884 1.75 -0.048375 -0.034841 -0.049812 1.7 -0.048254 -0.034749 -0.049737 1.65 -0.048121 -0.034658 -0.04966 1.6 -0.047982 -0.034561 -0.049574 1.55 -0.047837 -0.034462 -0.049485 1.5 -0.04769 -0.034356 -0.049388 1.45 -0.047521 -0.034245 -0.049286 1.4 -0.047351 -0.034134 -0.049176 1.35 -0.047163 -0.034011 -0.049052 1.3 -0.046964 -0.033879 -0.048915 1.25 -0.046748 -0.033742 -0.048762 1.2 -0.046506 -0.033596 -0.048583 1.15 -0.046235 -0.033434 -0.048381 1.1 -0.045927 -0.033256 -0.048137 1.05 -0.045575 -0.033058 -0.04784 1 -0.045163 -0.032834 -0.047477 0.95 -0.044673 -0.032579 -0.047031 0.9 -0.044074 -0.032273 -0.046466 0.85 -0.043358 -0.031909 -0.045782 0.8 -0.04248 -0.031467 -0.044955 0.75 -0.041395 -0.030917 -0.043954 0.7 -0.040113 -0.030236 -0.042808 0.65 -0.038595 -0.029394 -0.04148 0.6 -0.036808 -0.028344 -0.040018 0.55 -0.034795 -0.027099 -0.03841 0.5 -0.0325 -0.025626 -0.036641 0.45 -0.03 -0.023895 -0.034765 0.4 -0.027272 -0.021956 -0.032766 0.35 -0.024279 -0.019761 -0.029139 0.3 -0.021124 -0.017379 -0.025124 0.25 -0.017766 -0.014792 -0.020935 0.2 -0.014195 -0.011964 -0.016523 0.15 -0.0105 -0.0089902 -0.012029 0.1 -0.0066558 -0.0058395 -0.0073935 0.05 -0.0026086 -0.0024886 -0.0025654 0 0 0 0 -0.05 0.0057643 0.0045627 0.0073619 -0.1 0.0101964 0.0083481 0.012449 -0.15 0.014684 0.012211 0.017627 -0.2 0.019336 0.016189 0.022956 -0.25 0.024015 0.020341 0.028298 -0.3 0.028785 0.02454 0.03371 -0.35 0.033708 0.028899 0.039272 -0.4 0.038644 0.033287 0.044812 -0.45 0.043653 0.037766 0.050417 -0.5 0.04881 0.0424 0.056165 -0.55 0.053958 0.047043 0.061882 -0.6 0.059169 0.051769 0.067646 -0.65 0.064523 0.056646 0.073552 -0.7 0.069864 0.061544 0.079411 -0.75 0.07526 0.066602 0.085405 -0.8 0.080833 0.072137 0.091353 -0.85 0.086548 0.078448 0.097301 -0.9 0.093104 0.086215 0.103249 -0.95 0.09966 0.093982 0.109197 -1 0.106216 0.101749 0.115145 -1.05 0.112772 0.109516 0.121093 -1.1 0.119328 0.117283 0.127041 -1.15 0.125884 0.12505 0.132989 -1.2 0.13244 0.132817 0.138937 -1.25 0.138996 0.140584 0.144885 -1.3 0.145552 0.148351 0.150833 -1.4 0.158664 0.163885 0.162729 -1.5 0.171776 0.179419 0.174625 -1.6 0.184888 0.194953 0.186521 -1.7 0.198 0.210487 0.198417 -1.8 0.211112 0.226021 0.210313 | [Ramp] | variable typ min max dV/dt_r 0.834/5.06E-10 0.701/6.14E-10 0.941/4.42E-10 dV/dt_f 0.812/6.02E-10 0.707/5.00E-10 0.915/4.30E-10 R_load = 50.0000Ohms | [Model] out_cmos_2.5 Model_type Output Vref=0.000E+00 Cref=0 Vmeas=1.25V C_comp 4.260pF 3.810pF 5.01pF | [Model Spec] | [Voltage Range] 2.50000V 2.37500V 2.62500V [POWER Clamp Reference] 2.50000V 2.37500V 2.62500V [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 2.50000V 2.37500V 2.62500V [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [GND Clamp] -2.5 -0.652284 -0.662915 -0.645121 -2.45 -0.63124 -0.642896 -0.624332 -2.4 -0.610196 -0.622877 -0.603543 -2.35 -0.589152 -0.602858 -0.582754 -2.3 -0.568108 -0.582839 -0.561965 -2.25 -0.547064 -0.56282 -0.541176 -2.2 -0.52602 -0.542801 -0.520387 -2.15 -0.504976 -0.522782 -0.499598 -2.1 -0.483932 -0.502763 -0.478809 -2.05 -0.462888 -0.482744 -0.45802 -2 -0.441844 -0.462725 -0.437231 -1.95 -0.4208 -0.442706 -0.416442 -1.9 -0.399756 -0.422687 -0.395653 -1.85 -0.378712 -0.402668 -0.374864 -1.8 -0.357668 -0.382649 -0.354075 -1.75 -0.336624 -0.36263 -0.333286 -1.7 -0.31558 -0.342611 -0.312497 -1.65 -0.294536 -0.322592 -0.291708 -1.6 -0.273492 -0.302573 -0.270919 -1.55 -0.252448 -0.282554 -0.25013 -1.5 -0.231404 -0.262535 -0.229341 -1.45 -0.21036 -0.242516 -0.208552 -1.4 -0.189316 -0.222497 -0.187763 -1.35 -0.168272 -0.202478 -0.166974 -1.3 -0.147228 -0.182459 -0.146185 -1.25 -0.126184 -0.16244 -0.125396 -1.2 -0.10514 -0.142421 -0.104607 -1.15 -0.084096 -0.122402 -0.083818 -1.1 -0.063052 -0.102383 -0.063029 -1.05 -0.045407 -0.082364 -0.045366 -1 -0.031937 -0.062345 -0.031776 -0.95 -0.022153 -0.045828 -0.022503 -0.9 -0.015624 -0.032659 -0.016865 -0.85 -0.011755 -0.022574 -0.013435 -0.8 -0.0091094 -0.015523 -0.010789 -0.75 -0.0068984 -0.010917 -0.0083998 -0.7 -0.0049913 -0.0079235 -0.0061862 -0.65 -0.0033435 -0.0057989 -0.0042484 -0.6 -0.0019758 -0.0040872 -0.002607 -0.55 -0.00098417 -0.0026578 -0.0013251 -0.5 -0.00036949 -0.0015473 -0.0005136 -0.45 -0.00010172 -0.00075041 -0.0001305 -0.4 -0.000021233 -0.00028968 -0.000022693 -0.35 -3.5871E-06 -0.000086604 -2.9762E-06 -0.3 -5.728E-07 -0.000020807 -0.000000326 -0.25 -8.8164E-08 -4.5201E-06 -3.5043E-08 0 0 0 0 5 0 0 0 | [POWER Clamp] 5 0 0 0 0 0 0 0 -0.05 6.362E-11 2.2563E-09 3.231E-11 -0.55 6.8904E-06 1.05614E-05 4.3688E-08 -0.6 0.000040475 0.000050154 4.5743E-07 -0.65 0.00019738 0.00020281 4.3192E-06 -0.7 0.00071847 0.00065456 0.000034381 -0.75 0.0018269 0.0016456 0.00021395 -0.8 0.0036287 0.0033205 0.00084486 -0.85 0.0062045 0.0058724 0.0022005 -0.9 0.009636 0.0096313 0.0043631 -0.95 0.014419 0.014842 0.007194 -1 0.021335 0.021853 0.0107591 -1.05 0.03074 0.031158 0.015269 -1.1 0.043397 0.043067 0.021759 -1.15 0.059019 0.05788 0.031286 -1.2 0.077791 0.07589 0.043944 -1.25 0.096563 0.096301 0.060074 -1.3 0.115335 0.116712 0.079843 -1.35 0.134107 0.137123 0.099612 -1.4 0.152879 0.157534 0.119381 -1.45 0.171651 0.177945 0.13915 -1.5 0.190423 0.198356 0.158919 -1.55 0.209195 0.218767 0.178688 -1.6 0.227967 0.239178 0.198457 -1.65 0.246739 0.259589 0.218226 -1.7 0.265511 0.28 0.237995 -1.75 0.284283 0.300411 0.257764 -1.8 0.303055 0.320822 0.277533 -1.85 0.321827 0.341233 0.297302 -1.9 0.340599 0.361644 0.317071 -1.95 0.359371 0.382055 0.33684 -2 0.378143 0.402466 0.356609 -2.05 0.396915 0.422877 0.376378 -2.1 0.415687 0.443288 0.396147 -2.15 0.434459 0.463699 0.415916 -2.2 0.453231 0.48411 0.435685 -2.25 0.472003 0.504521 0.455454 -2.3 0.490775 0.524932 0.475223 -2.35 0.509547 0.545343 0.494992 -2.4 0.528319 0.565754 0.514761 -2.45 0.547091 0.586165 0.53453 -2.5 0.565863 0.606576 0.554299 | [Pulldown] -2.5 -0.251211 -0.317929 -0.231865 -2.45 -0.245802 -0.310312 -0.227276 -2.35 -0.234984 -0.295078 -0.218098 -2.25 -0.224166 -0.279844 -0.20892 -2.15 -0.213348 -0.26461 -0.199742 -2.05 -0.20253 -0.249376 -0.190564 -1.95 -0.191712 -0.234142 -0.181386 -1.85 -0.180894 -0.218908 -0.172208 -1.75 -0.170076 -0.203674 -0.16303 -1.65 -0.159258 -0.18844 -0.153852 -1.55 -0.14844 -0.173206 -0.144674 -1.45 -0.137622 -0.157972 -0.135496 -1.35 -0.126804 -0.142738 -0.126318 -1.25 -0.115986 -0.127504 -0.11714 -1.15 -0.105168 -0.11227 -0.107962 -1.05 -0.09435 -0.097036 -0.098784 -0.95 -0.083532 -0.081802 -0.089606 -0.85 -0.072714 -0.066568 -0.080428 -0.75 -0.064404 -0.057672 -0.071421 -0.65 -0.056034 -0.050019 -0.062174 -0.55 -0.047544 -0.042377 -0.052779 -0.45 -0.038952 -0.034665 -0.04326 -0.35 -0.030348 -0.026968 -0.033723 -0.25 -0.021643 -0.0192 -0.024064 -0.15 -0.01294 -0.011459 -0.014399 -0.05 -0.0042732 -0.0037768 -0.00476 0 0 0 0 0.05 0.0042962 0.0037883 0.0047944 0.15 0.012667 0.0111364 0.014169 0.25 0.020875 0.018324 0.023419 0.35 0.028816 0.025221 0.032423 0.45 0.036403 0.031759 0.041103 0.55 0.043511 0.037836 0.049317 0.65 0.050172 0.043475 0.057083 0.75 0.056265 0.048574 0.064271 0.85 0.061709 0.053072 0.070789 0.95 0.066434 0.056918 0.076526 1.05 0.070484 0.060152 0.081522 1.15 0.07382 0.062761 0.085714 1.25 0.076445 0.064771 0.089096 1.35 0.078475 0.066288 0.091768 1.45 0.07998 0.067396 0.093793 1.55 0.081072 0.068193 0.095286 1.65 0.081845 0.068762 0.096355 1.75 0.082404 0.06918 0.097127 1.85 0.08281 0.069494 0.097682 1.95 0.083111 0.069733 0.098084 2.05 0.083337 0.069917 0.098385 2.15 0.083505 0.07006 0.098604 2.25 0.083629 0.07017 0.098767 2.35 0.083722 0.07026 0.098888 2.45 0.083787 0.070324 0.098972 2.55 0.083832 0.070375 0.099025 2.65 0.083856 0.070408 0.099054 2.75 0.083861 0.070437 0.099065 2.85 0.083862 0.070469 0.099068 2.95 0.083865 0.070778 0.099070 3.05 0.08388 0.072609 0.099071 3.15 0.084107 0.078007 0.099073 3.25 0.086018 0.090512 0.099081 3.35 0.091075 0.103017 0.099082 3.45 0.096132 0.115522 0.099089 3.55 0.101189 0.128027 0.099092 3.65 0.106246 0.140532 0.101785 3.75 0.111303 0.153037 0.104748 3.85 0.11636 0.165542 0.107711 3.95 0.121417 0.178047 0.110674 4.05 0.126474 0.190552 0.113637 4.15 0.131531 0.203057 0.1166 4.25 0.136588 0.215562 0.119563 4.35 0.141645 0.228067 0.122526 4.45 0.146702 0.240572 0.125489 4.55 0.151759 0.253077 0.128452 4.65 0.156816 0.265582 0.131415 4.75 0.161873 0.278087 0.134378 4.85 0.16693 0.290592 0.137341 4.95 0.171987 0.303097 0.140304 5 0.1745155 0.3093495 0.1417855 | [Pullup] 5 -0.378426 -0.468532 -0.269328 4.9 -0.362093 -0.446643 -0.259141 4.8 -0.34576 -0.424754 -0.248954 4.7 -0.329427 -0.402865 -0.238767 4.6 -0.313094 -0.380976 -0.22858 4.5 -0.296761 -0.359087 -0.218393 4.4 -0.280428 -0.337198 -0.208206 4.3 -0.264095 -0.315309 -0.198019 4.2 -0.247762 -0.29342 -0.187832 4.1 -0.231429 -0.271531 -0.177645 4 -0.215096 -0.249642 -0.167458 3.9 -0.198763 -0.227753 -0.157271 3.8 -0.18243 -0.205864 -0.147084 3.7 -0.166097 -0.183975 -0.136897 3.6 -0.149764 -0.162086 -0.12671 3.5 -0.133431 -0.140197 -0.116523 3.4 -0.117098 -0.118308 -0.106336 3.3 -0.100765 -0.096419 -0.096149 3.2 -0.084432 -0.07453 -0.085962 3.1 -0.068099 -0.062534 -0.075775 3 -0.060611 -0.056878 -0.065588 2.9 -0.056247 -0.053567 -0.060142 2.8 -0.053021 -0.051469 -0.055728 2.7 -0.051114 -0.050603 -0.052466 2.6 -0.050537 -0.05039 -0.050849 2.5 -0.0504 -0.050277 -0.050529 2.4 -0.050297 -0.050164 -0.050421 2.3 -0.05018 -0.050038 -0.050315 2.2 -0.050058 -0.049905 -0.050202 2.1 -0.049928 -0.049755 -0.050084 2 -0.049784 -0.049592 -0.049953 1.9 -0.049626 -0.049402 -0.049812 1.8 -0.049447 -0.049177 -0.049659 1.7 -0.049235 -0.048908 -0.049484 1.6 -0.048987 -0.048557 -0.049284 1.5 -0.048669 -0.048083 -0.049049 1.4 -0.048245 -0.047403 -0.04876 1.3 -0.047637 -0.046438 -0.048378 1.2 -0.046744 -0.045073 -0.04784 1.1 -0.045428 -0.043258 -0.047034 1 -0.043594 -0.040985 -0.045787 0.9 -0.04122 -0.038305 -0.043957 0.8 -0.038357 -0.035205 -0.041485 0.7 -0.035007 -0.031751 -0.038412 0.6 -0.031248 -0.028024 -0.034764 0.5 -0.027174 -0.023996 -0.030633 0.4 -0.022767 -0.019721 -0.026139 0.3 -0.018088 -0.015229 -0.021275 0.2 -0.013175 -0.010584 -0.016114 0.1 -0.0081002 -0.0057346 -0.0107 0 0 0 0 -0.1 0.0021423 0.0083805 0.00069016 -0.2 0.0021579 0.018162 0.002166 -0.3 0.0037639 0.028178 0.0021777 -0.4 0.014083 0.038415 0.0021859 -0.5 0.024645 0.048762 0.0021902 -0.6 0.035325 0.059385 0.0093578 -0.7 0.04628 0.070149 0.020464 -0.8 0.057406 0.08117 0.031872 -0.9 0.068608 0.093309 0.043489 -1 0.080034 0.105448 0.055188 -1.1 0.091672 0.117587 0.067126 -1.2 0.10331 0.129726 0.079209 -1.3 0.114948 0.141865 0.091411 -1.4 0.126586 0.154004 0.103613 -1.5 0.138224 0.166143 0.115815 -1.6 0.149862 0.178282 0.128017 -1.7 0.1615 0.190421 0.140219 -1.8 0.173138 0.20256 0.152421 -1.9 0.184776 0.214699 0.164623 -2 0.196414 0.226838 0.176825 -2.1 0.208052 0.238977 0.189027 -2.2 0.21969 0.251116 0.201229 -2.3 0.231328 0.263255 0.213431 -2.4 0.242966 0.275394 0.225633 -2.5 0.254604 0.287533 0.237835 | [Ramp] | variable typ min max dV/dt_r 1.069/4.47E-10 0.986/4.42E-10 1.154/4.33E-10 dV/dt_f 1.152/4.53E-10 1.105/4.50E-10 1.291/4.43E-10 R_load = 50.0000Ohms | [Model] out_cmos_3.3 Model_type Output Vref=0.000E+00 Cref=0 Vmeas=1.65V C_comp 4.260pF 3.810pF 5.01pF | [Model Spec] | [Voltage Range] 3.30000V 3.13500V 3.46500V [POWER Clamp Reference] 3.30000V 3.13500V 3.46500V [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 3.30000V 3.13500V 3.46500V [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [GND Clamp] -3.3 -1.036827 -1.05275 -1.021938 -3.25 -1.015223 -1.03123 -1.000181 -3.2 -0.993619 -1.00971 -0.978424 -3.15 -0.972015 -0.98819 -0.956667 -3.1 -0.950411 -0.96667 -0.93491 -3.05 -0.928807 -0.94515 -0.913153 -3 -0.907203 -0.92363 -0.891396 -2.95 -0.885599 -0.90211 -0.869639 -2.9 -0.863995 -0.88059 -0.847882 -2.85 -0.842391 -0.85907 -0.826125 -2.8 -0.820787 -0.83755 -0.804368 -2.75 -0.799183 -0.81603 -0.782611 -2.7 -0.777579 -0.79451 -0.760854 -2.65 -0.755975 -0.77299 -0.739097 -2.6 -0.734371 -0.75147 -0.71734 -2.55 -0.712767 -0.72995 -0.695583 -2.5 -0.691163 -0.70843 -0.673826 -2.45 -0.669559 -0.68691 -0.652069 -2.4 -0.647955 -0.66539 -0.630312 -2.35 -0.626351 -0.64387 -0.608555 -2.3 -0.604747 -0.62235 -0.586798 -2.25 -0.583143 -0.60083 -0.565041 -2.2 -0.561539 -0.57931 -0.543284 -2.15 -0.539935 -0.55779 -0.521527 -2.1 -0.518331 -0.53627 -0.49977 -2.05 -0.496727 -0.51475 -0.478013 -2 -0.475123 -0.49323 -0.456256 -1.95 -0.453519 -0.47171 -0.434499 -1.9 -0.431915 -0.45019 -0.412742 -1.85 -0.410311 -0.42867 -0.390985 -1.8 -0.388707 -0.40715 -0.369228 -1.75 -0.367103 -0.38563 -0.347471 -1.7 -0.345499 -0.36411 -0.325714 -1.65 -0.323895 -0.34259 -0.303957 -1.6 -0.302291 -0.32107 -0.2822 -1.55 -0.280687 -0.29955 -0.260443 -1.5 -0.259083 -0.27803 -0.238686 -1.45 -0.237479 -0.25651 -0.216929 -1.4 -0.215875 -0.23499 -0.195172 -1.35 -0.194271 -0.21347 -0.173415 -1.3 -0.172667 -0.19195 -0.151658 -1.25 -0.151063 -0.17043 -0.129901 -1.2 -0.129459 -0.14891 -0.108144 -1.15 -0.107855 -0.12739 -0.086387 -1.1 -0.086251 -0.10587 -0.06463 -1.05 -0.064647 -0.08435 -0.046452 -1 -0.046516 -0.06383 -0.032429 -0.95 -0.032648 -0.046886 -0.022837 -0.9 -0.022571 -0.03337 -0.016983 -0.85 -0.015819 -0.023028 -0.013472 -0.8 -0.011829 -0.015785 -0.010813 -0.75 -0.0091454 -0.011053 -0.0084275 -0.7 -0.0069277 -0.0079836 -0.0062181 -0.65 -0.0050175 -0.0058356 -0.0042754 -0.6 -0.0033677 -0.0041157 -0.002634 -0.55 -0.0019981 -0.0026813 -0.0013476 -0.5 -0.00100177 -0.0015676 -0.00052841 -0.45 -0.00038004 -0.00076528 -0.00013636 -0.4 -0.00010598 -0.00029755 -0.000024085 -0.35 -0.000022416 -0.000089781 -3.2147E-06 -0.3 -3.8385E-06 -0.000021801 -3.5876E-07 -0.25 -6.1787E-07 -4.7698E-06 -3.9151E-08 0 0 0 0 6.6 0 0 0 | [POWER Clamp] | 6.6 0 0 0 0 0 0 0 -0.65 6.8575E-06 0.000050295 4.4492E-07 -0.7 0.000041276 0.00020319 4.1985E-06 -0.75 0.0002001 0.00066593 0.000034687 -0.8 0.00071376 0.0016435 0.00020985 -0.85 0.00184 0.0033178 0.00083445 -0.9 0.0036475 0.0059148 0.0022104 -0.95 0.0062271 0.0096277 0.0043408 -1 0.009673 0.014841 0.0071627 -1.05 0.014478 0.02202 0.0107224 -1.1 0.021456 0.031238 0.015217 -1.15 0.030908 0.043347 0.021688 -1.2 0.04344 0.058219 0.031189 -1.25 0.059412 0.076038 0.043857 -1.3 0.078366 0.096931 0.060026 -1.35 0.09732 0.115824 0.079936 -1.4 0.116274 0.134717 0.098996 -1.45 0.135228 0.15361 0.118056 -1.5 0.154182 0.172503 0.137116 -1.55 0.173136 0.191396 0.156176 -1.6 0.19209 0.210289 0.175236 -1.65 0.211044 0.229182 0.194296 -1.7 0.229998 0.248075 0.213356 -1.75 0.248952 0.266968 0.232416 -1.8 0.267906 0.285861 0.251476 -1.85 0.28686 0.304754 0.270536 -1.9 0.305814 0.323647 0.289596 -1.95 0.324768 0.34254 0.308656 -2 0.343722 0.361433 0.327716 -2.05 0.362676 0.380326 0.346776 -2.1 0.38163 0.399219 0.365836 -2.15 0.400584 0.418112 0.384896 -2.2 0.419538 0.437005 0.403956 -2.25 0.438492 0.455898 0.423016 -2.3 0.457446 0.474791 0.442076 -2.35 0.4764 0.493684 0.461136 -2.4 0.495354 0.512577 0.480196 -2.45 0.514308 0.53147 0.499256 -2.5 0.533262 0.550363 0.518316 -2.55 0.552216 0.569256 0.537376 -2.6 0.57117 0.588149 0.556436 -2.65 0.590124 0.607042 0.575496 -2.7 0.609078 0.625935 0.594556 -2.75 0.628032 0.644828 0.613616 -2.8 0.646986 0.663721 0.632676 -2.85 0.66594 0.682614 0.651736 -2.9 0.684894 0.701507 0.670796 -2.95 0.703848 0.7204 0.689856 -3 0.722802 0.739293 0.708916 -3.05 0.741756 0.758186 0.727976 -3.1 0.76071 0.777079 0.747036 -3.15 0.779664 0.795972 0.766096 -3.2 0.798618 0.814865 0.785156 -3.25 0.817572 0.833758 0.804216 -3.3 0.836526 0.852651 0.823276 | [Pulldown] -3.3 -0.43476 -0.566812 -0.323555 -3.2 -0.420116 -0.546472 -0.313853 -3.1 -0.405472 -0.526132 -0.304151 -3 -0.390828 -0.505792 -0.294449 -2.9 -0.376184 -0.485452 -0.284747 -2.8 -0.36154 -0.465112 -0.275045 -2.7 -0.346896 -0.444772 -0.265343 -2.6 -0.332252 -0.424432 -0.255641 -2.5 -0.317608 -0.404092 -0.245939 -2.4 -0.302964 -0.383752 -0.236237 -2.3 -0.28832 -0.363412 -0.226535 -2.2 -0.273676 -0.343072 -0.216833 -2.1 -0.259032 -0.322732 -0.207131 -2 -0.244388 -0.302392 -0.197429 -1.9 -0.229744 -0.282052 -0.187727 -1.8 -0.2151 -0.261712 -0.178025 -1.7 -0.200456 -0.241372 -0.168323 -1.6 -0.185812 -0.221032 -0.158621 -1.5 -0.171168 -0.200692 -0.148919 -1.4 -0.156524 -0.180352 -0.139217 -1.3 -0.14188 -0.160012 -0.129515 -1.2 -0.127236 -0.139672 -0.119813 -1.1 -0.112592 -0.119332 -0.110111 -1 -0.097948 -0.098992 -0.100409 -0.9 -0.083304 -0.078652 -0.090707 -0.8 -0.073849 -0.067037 -0.081005 -0.7 -0.064885 -0.058543 -0.071186 -0.6 -0.055866 -0.050357 -0.061286 -0.5 -0.046675 -0.042042 -0.051207 -0.4 -0.037388 -0.033652 -0.04102 -0.3 -0.028047 -0.025225 -0.030772 -0.2 -0.018739 -0.016837 -0.020565 -0.1 -0.0093574 -0.0083999 -0.010276 0 0 0 0 0.1 0.0092778 0.0083055 0.010212 0.2 0.018465 0.016505 0.020339 0.3 0.027494 0.024535 0.030343 0.4 0.036267 0.032301 0.040107 0.5 0.044858 0.03987 0.049718 0.6 0.05315 0.047138 0.059055 0.7 0.061036 0.054004 0.067997 0.8 0.068583 0.060533 0.076627 0.9 0.075701 0.066637 0.084809 1 0.082318 0.07227 0.0925 1.1 0.088368 0.077368 0.099595 1.2 0.093904 0.081981 0.10669 1.3 0.098854 0.086059 0.113785 1.4 0.103804 0.089563 0.12088 1.5 0.108754 0.092563 0.127975 1.6 0.113704 0.095053 0.13507 1.7 0.118654 0.097067 0.142165 1.8 0.123604 0.098637 0.14926 1.9 0.128554 0.100207 0.156355 2 0.133504 0.101777 0.16345 2.1 0.138454 0.103347 0.170545 2.2 0.143404 0.104917 0.17764 2.3 0.148354 0.106487 0.184735 2.4 0.153304 0.108057 0.19183 2.5 0.158254 0.109627 0.198925 2.6 0.163204 0.111197 0.20602 2.7 0.168154 0.112767 0.213115 2.8 0.173104 0.114337 0.22021 2.9 0.178054 0.115907 0.227305 3 0.183004 0.117477 0.2344 3.1 0.187954 0.119047 0.241495 3.2 0.192904 0.120617 0.24859 3.3 0.197854 0.122187 0.255685 3.4 0.202804 0.123757 0.26278 3.5 0.207754 0.125327 0.269875 3.6 0.212704 0.126897 0.27697 3.7 0.217654 0.128467 0.284065 3.8 0.222604 0.130037 0.29116 3.9 0.227554 0.131607 0.298255 4 0.232504 0.133177 0.30535 4.1 0.237454 0.134747 0.312445 4.2 0.242404 0.136317 0.31954 4.3 0.247354 0.137887 0.326635 4.4 0.252304 0.139457 0.33373 4.5 0.257254 0.141027 0.340825 4.6 0.262204 0.142597 0.34792 4.7 0.267154 0.144167 0.355015 4.8 0.272104 0.145737 0.36211 4.9 0.277054 0.147307 0.369205 5 0.282004 0.148877 0.3763 5.1 0.286954 0.150447 0.383395 5.2 0.291904 0.152017 0.39049 5.3 0.296854 0.153587 0.397585 5.4 0.301804 0.155157 0.40468 5.5 0.306754 0.156727 0.411775 5.6 0.311704 0.158297 0.41887 5.7 0.316654 0.159867 0.425965 5.8 0.321604 0.161437 0.43306 5.9 0.326554 0.163007 0.440155 6 0.331504 0.164577 0.44725 6.1 0.336454 0.166147 0.454345 6.2 0.341404 0.167717 0.46144 6.3 0.346354 0.169287 0.468535 6.4 0.351304 0.170857 0.47563 6.5 0.356254 0.172427 0.482725 6.6 0.361204 0.173997 0.48982 | [Pullup] 6.6 -0.814392 -0.822267 -0.836631 6.5 -0.792929 -0.800279 -0.814257 6.4 -0.771466 -0.778291 -0.791883 6.3 -0.750003 -0.756303 -0.769509 6.2 -0.72854 -0.734315 -0.747135 6.1 -0.707077 -0.712327 -0.724761 6 -0.685614 -0.690339 -0.702387 5.9 -0.664151 -0.668351 -0.680013 5.8 -0.642688 -0.646363 -0.657639 5.7 -0.621225 -0.624375 -0.635265 5.6 -0.599762 -0.602387 -0.612891 5.5 -0.578299 -0.580399 -0.590517 5.4 -0.556836 -0.558411 -0.568143 5.3 -0.535373 -0.536423 -0.545769 5.2 -0.51391 -0.514435 -0.523395 5.1 -0.492447 -0.492447 -0.501021 5 -0.470984 -0.470459 -0.478647 4.9 -0.449521 -0.448471 -0.456273 4.8 -0.428058 -0.426483 -0.433899 4.7 -0.406595 -0.404495 -0.411525 4.6 -0.385132 -0.382507 -0.389151 4.5 -0.363669 -0.360519 -0.366777 4.4 -0.342206 -0.338531 -0.344403 4.3 -0.320743 -0.316543 -0.322029 4.2 -0.29928 -0.294555 -0.299655 4.1 -0.277817 -0.272567 -0.277281 4 -0.256354 -0.250579 -0.254907 3.9 -0.234891 -0.228591 -0.232533 3.8 -0.213428 -0.206603 -0.210159 3.7 -0.191965 -0.184615 -0.187785 3.6 -0.170502 -0.162627 -0.165411 3.5 -0.149039 -0.140639 -0.143037 3.4 -0.127576 -0.118651 -0.120663 3.3 -0.106113 -0.096663 -0.098289 3.2 -0.08465 -0.074675 -0.075915 3.1 -0.068187 -0.062593 -0.065611 3 -0.060629 -0.056896 -0.060149 2.9 -0.056257 -0.053579 -0.055741 2.8 -0.053033 -0.051474 -0.052479 2.7 -0.05112 -0.050605 -0.050852 2.6 -0.050539 -0.050392 -0.050529 2.5 -0.050403 -0.050277 -0.050421 2.4 -0.050297 -0.050162 -0.050313 2.3 -0.050181 -0.050039 -0.050199 2.2 -0.050061 -0.049905 -0.050081 2.1 -0.04993 -0.049755 -0.049952 2 -0.049785 -0.049591 -0.049811 1.9 -0.049627 -0.049402 -0.049657 1.8 -0.049447 -0.049178 -0.049482 1.7 -0.049237 -0.048906 -0.049283 1.6 -0.048985 -0.048557 -0.049048 1.5 -0.04867 -0.048083 -0.048761 1.4 -0.048244 -0.047403 -0.048378 1.3 -0.047636 -0.046436 -0.047838 1.2 -0.046742 -0.045071 -0.04703 1.1 -0.045424 -0.043257 -0.045783 1 -0.043592 -0.040984 -0.043956 0.9 -0.041219 -0.038303 -0.041483 0.8 -0.038356 -0.03521 -0.038415 0.7 -0.035014 -0.031759 -0.034768 0.6 -0.031258 -0.028036 -0.030643 0.5 -0.027188 -0.02401 -0.026153 0.4 -0.022785 -0.019739 -0.021296 0.3 -0.01811 -0.015251 -0.016144 0.2 -0.013204 -0.010606 -0.010738 0.1 -0.0081326 -0.0057589 -0.00516 0 0 0 0 -0.1 0.0019922 0.0019933 0.002011 -0.2 0.0020118 0.002013 0.0020307 -0.3 0.0020316 0.0020327 0.0020503 -0.4 0.0020509 0.0020517 0.0020695 -0.5 0.00207 0.0020704 0.0020885 -0.6 0.0020886 0.0020889 0.002107 -0.7 0.0021066 0.0021069 0.0021248 -0.8 0.0021247 0.0037475 0.0021423 -0.9 0.0021417 0.013413 0.002158 -1 0.0021577 0.023303 0.0021718 -1.1 0.0038386 0.033396 0.0021821 -1.2 0.014145 0.043613 0.0021883 -1.3 0.024607 0.054077 0.0037943 -1.4 0.035357 0.064699 0.014833 -1.5 0.046286 0.075472 0.026113 -1.6 0.05732 0.087234 0.037524 -1.7 0.068593 0.098996 0.049201 -1.8 0.08001 0.110758 0.061048 -1.9 0.09164 0.12252 0.073048 -2 0.10327 0.134282 0.085101 -2.1 0.1149 0.146044 0.097363 -2.2 0.12653 0.157806 0.109625 -2.3 0.13816 0.169568 0.121887 -2.4 0.14979 0.18133 0.134149 -2.5 0.16142 0.193092 0.146411 -2.6 0.17305 0.204854 0.158673 -2.7 0.18468 0.216616 0.170935 -2.8 0.19631 0.228378 0.183197 -2.9 0.20794 0.24014 0.195459 -3 0.21957 0.251902 0.207721 -3.1 0.2312 0.263664 0.219983 -3.2 0.24283 0.275426 0.232245 -3.3 0.25446 0.287188 0.244507 | [Ramp] | variable typ min max dV/dt_r 1.342/4.47E-10 1.257/4.63E-10 1.391/4.73E-10 dV/dt_f 1.550/4.61E-10 1.433/4.68E-10 1.728/4.59E-10 R_load = 50.0000Ohms | [END]