|************************************************************************ |ON Semiconductor Corporation |IBIS Model of NB3RL02 |LVCMOS Low Skew Fanout Buffer |************************************************************************ [IBIS ver] 3.2 [File name] nb3rl02.ibs [File Rev] 0.0 [Date] June 27, 2019 [Source] ON Semiconductor - Clocks and Data Division | ********************************* [Notes] Quality Check of this IBIS model: Model Passes IBIS Check Model parses into ICX IS. Simulation done with Hyperlynx. | [Disclaimer] | | Use: ON Semiconductor hereby | grants the user of this IBIS model ("user") a non-exclusive, | nontransferable license to use the model under the following | terms. User may only use the IBIS model and is not granted | rights to sell, copy (except as needed to run the IBIS | model), rent, lease or sub-license the IBIS model in whole or | in part, or in modified form to anyone. User may modify the | IBIS model to suit its specific applications, but rights to | derivative works and such modifications shell belong to | ON Semiconductor. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED TO IN WRITING | ON SEMICONDUCTOR DISCLAIMS AND USER WAIVES ALL WARRANTIES, EXPRESS | OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY AND | FITNESS FOR A PARTICULAR PURPOSE. IN NO EVENT SHALL | ON SEMICONDUCTOR BE LIABLE FOR ANY DIRECT OR INDIRECT DAMAGES, | WHETHER IN CONTRACT OR TORT, INCLUDING, WITHOUT LIMITATION, | LOST PROFITS, BUSINESS INTERRUPTION, OR LOST INFORMATION | ARISING OUT OF THE USE OF OR THE INABILITY TO USE THE MODEL, | EVEN IF ON SEMICONDUCTOR HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH | DAMAGES. | [Copyright] | | This file is the legal property of ON Semiconductor. | All other rights are reserved. | | |************************************************************************ | Component NB3RL02 |************************************************************************ | [Component] NB3RL02 [Manufacturer] ON Semiconductor [Package] | variable typ min max R_pkg 0.1952 0.1554 0.2503 L_pkg 4.0300nH 2.8800nH 5.0000nH C_pkg 1.0300pF 0.8300pF 1.1900pF | [Pin] signal_name model_name R_pin L_pin C_pin A1 VBATT VBATT A2 CLK_OUT1 output B1 VLDO output B2 CLK_REQ1 input C1 MCLK_IN input C2 CLK_REQ2 input D1 GND GND D2 CLK_OUT2 output | | | [Model Selector] VBATT | | VBATT_2.5v 2.5v VBATT VBATT_3.3v 3.3v VBATT VBATT_5.0v 5.0v VBATT | | | [Model] VBATT_2.5v Model_type Input Vinl = 400mV Vinh = 1.65V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 2.50000V 2.30000V 2.70000V [POWER Clamp Reference] 2.50000V 2.30000V 2.70000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -2.7 -0.714071 -0.806264 -0.6242 -2.6 -0.674025 -0.761967 -0.588144 -2.5 -0.633979 -0.71767 -0.552088 -2.4 -0.593933 -0.673373 -0.516032 -2.3 -0.553887 -0.629076 -0.479976 -2.2 -0.513841 -0.584779 -0.44392 -2.1 -0.473795 -0.540482 -0.407864 -2 -0.433749 -0.496185 -0.371808 -1.9 -0.393703 -0.451888 -0.335752 -1.8 -0.353657 -0.407591 -0.299696 -1.7 -0.313611 -0.363294 -0.26364 -1.6 -0.273565 -0.318997 -0.227584 -1.5 -0.233519 -0.2747 -0.191528 -1.4 -0.193473 -0.230403 -0.155472 -1.3 -0.153427 -0.186106 -0.119416 -1.2 -0.113381 -0.141809 -0.08336 -1.1 -0.073335 -0.097512 -0.047304 -1 -0.033289 -0.053215 -0.016399 -0.9 -0.010342 -0.022264 -0.003677 -0.8 -0.0025235 -0.0066782 -0.0014463 -0.7 -0.0009997 -0.001825 -0.00077544 -0.6 -0.0004519 -0.00068865 -0.0003514 -0.5 -0.00015453 -0.00025292 -0.000081071 -0.4 -0.000020819 -0.000059603 -3.3045E-06 -0.3 -7.1993E-07 -4.9732E-06 -3.5006E-08 -0.2 -1.5951E-08 -2.1823E-07 -3.2486E-10 -0.1 -3.8719E-10 -8.4112E-09 -5.664E-11 0 0 0 0 2.5 0 0 0 5.4 0 0 0 | [POWER Clamp] | 5.4 0 0 0 0 4.06E-12 1.0898E-10 5.198E-11 -0.1 5.045E-11 2.7625E-10 5.295E-11 -0.7 1.9416E-09 1.7383E-07 5.767E-11 -0.8 9.1795E-08 4.4528E-06 2.6966E-10 -0.9 4.4627E-06 0.0001072 3.9036E-08 -1 0.00019018 0.001833 4.9083E-06 -1.1 0.0037653 0.0108117 0.00048519 -1.2 0.019023 0.033574 0.0079784 -1.3 0.05095 0.070916 0.030809 -1.4 0.097045 0.12181 0.071141 -1.5 0.14314 0.172704 0.111473 -1.6 0.189235 0.223598 0.151805 -1.7 0.23533 0.274492 0.192137 -1.8 0.281425 0.325386 0.232469 -1.9 0.32752 0.37628 0.272801 -2 0.373615 0.427174 0.313133 -2.1 0.41971 0.478068 0.353465 -2.2 0.465805 0.528962 0.393797 -2.3 0.5119 0.579856 0.434129 -2.4 0.557995 0.63075 0.474461 -2.5 0.60409 0.681644 0.514793 -2.6 0.650185 0.732538 0.555125 -2.7 0.69628 0.783432 0.595457 | | [Model] VBATT_3.3v Model_type Input Vinl = 400mV Vinh = 1.65V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 2.50000V 2.30000V 2.70000V [POWER Clamp Reference] 2.50000V 2.30000V 2.70000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -2.7 -0.714071 -0.806264 -0.6242 -2.6 -0.674025 -0.761967 -0.588144 -2.5 -0.633979 -0.71767 -0.552088 -2.4 -0.593933 -0.673373 -0.516032 -2.3 -0.553887 -0.629076 -0.479976 -2.2 -0.513841 -0.584779 -0.44392 -2.1 -0.473795 -0.540482 -0.407864 -2 -0.433749 -0.496185 -0.371808 -1.9 -0.393703 -0.451888 -0.335752 -1.8 -0.353657 -0.407591 -0.299696 -1.7 -0.313611 -0.363294 -0.26364 -1.6 -0.273565 -0.318997 -0.227584 -1.5 -0.233519 -0.2747 -0.191528 -1.4 -0.193473 -0.230403 -0.155472 -1.3 -0.153427 -0.186106 -0.119416 -1.2 -0.113381 -0.141809 -0.08336 -1.1 -0.073335 -0.097512 -0.047304 -1 -0.033289 -0.053215 -0.016399 -0.9 -0.010342 -0.022264 -0.003677 -0.8 -0.0025235 -0.0066782 -0.0014463 -0.7 -0.0009997 -0.001825 -0.00077544 -0.6 -0.0004519 -0.00068865 -0.0003514 -0.5 -0.00015453 -0.00025292 -0.000081071 -0.4 -0.000020819 -0.000059603 -3.3045E-06 -0.3 -7.1993E-07 -4.9732E-06 -3.5006E-08 -0.2 -1.5951E-08 -2.1823E-07 -3.2486E-10 -0.1 -3.8719E-10 -8.4112E-09 -5.664E-11 0 0 0 0 2.5 0 0 0 5.4 0 0 0 | [POWER Clamp] | 5.4 0 0 0 0 4.06E-12 1.0898E-10 5.198E-11 -0.1 5.045E-11 2.7625E-10 5.295E-11 -0.7 1.9416E-09 1.7383E-07 5.767E-11 -0.8 9.1795E-08 4.4528E-06 2.6966E-10 -0.9 4.4627E-06 0.0001072 3.9036E-08 -1 0.00019018 0.001833 4.9083E-06 -1.1 0.0037653 0.0108117 0.00048519 -1.2 0.019023 0.033574 0.0079784 -1.3 0.05095 0.070916 0.030809 -1.4 0.097045 0.12181 0.071141 -1.5 0.14314 0.172704 0.111473 -1.6 0.189235 0.223598 0.151805 -1.7 0.23533 0.274492 0.192137 -1.8 0.281425 0.325386 0.232469 -1.9 0.32752 0.37628 0.272801 -2 0.373615 0.427174 0.313133 -2.1 0.41971 0.478068 0.353465 -2.2 0.465805 0.528962 0.393797 -2.3 0.5119 0.579856 0.434129 -2.4 0.557995 0.63075 0.474461 -2.5 0.60409 0.681644 0.514793 -2.6 0.650185 0.732538 0.555125 -2.7 0.69628 0.783432 0.595457 | | | [Model] VBATT_5.0v Model_type Input Vinl = 400mV Vinh = 1.65V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 2.50000V 2.30000V 2.70000V [POWER Clamp Reference] 2.50000V 2.30000V 2.70000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -2.7 -0.714071 -0.806264 -0.6242 -2.6 -0.674025 -0.761967 -0.588144 -2.5 -0.633979 -0.71767 -0.552088 -2.4 -0.593933 -0.673373 -0.516032 -2.3 -0.553887 -0.629076 -0.479976 -2.2 -0.513841 -0.584779 -0.44392 -2.1 -0.473795 -0.540482 -0.407864 -2 -0.433749 -0.496185 -0.371808 -1.9 -0.393703 -0.451888 -0.335752 -1.8 -0.353657 -0.407591 -0.299696 -1.7 -0.313611 -0.363294 -0.26364 -1.6 -0.273565 -0.318997 -0.227584 -1.5 -0.233519 -0.2747 -0.191528 -1.4 -0.193473 -0.230403 -0.155472 -1.3 -0.153427 -0.186106 -0.119416 -1.2 -0.113381 -0.141809 -0.08336 -1.1 -0.073335 -0.097512 -0.047304 -1 -0.033289 -0.053215 -0.016399 -0.9 -0.010342 -0.022264 -0.003677 -0.8 -0.0025235 -0.0066782 -0.0014463 -0.7 -0.0009997 -0.001825 -0.00077544 -0.6 -0.0004519 -0.00068865 -0.0003514 -0.5 -0.00015453 -0.00025292 -0.000081071 -0.4 -0.000020819 -0.000059603 -3.3045E-06 -0.3 -7.1993E-07 -4.9732E-06 -3.5006E-08 -0.2 -1.5951E-08 -2.1823E-07 -3.2486E-10 -0.1 -3.8719E-10 -8.4112E-09 -5.664E-11 0 0 0 0 2.5 0 0 0 5.4 0 0 0 | [POWER Clamp] | 5.4 0 0 0 0 4.06E-12 1.0898E-10 5.198E-11 -0.1 5.045E-11 2.7625E-10 5.295E-11 -0.7 1.9416E-09 1.7383E-07 5.767E-11 -0.8 9.1795E-08 4.4528E-06 2.6966E-10 -0.9 4.4627E-06 0.0001072 3.9036E-08 -1 0.00019018 0.001833 4.9083E-06 -1.1 0.0037653 0.0108117 0.00048519 -1.2 0.019023 0.033574 0.0079784 -1.3 0.05095 0.070916 0.030809 -1.4 0.097045 0.12181 0.071141 -1.5 0.14314 0.172704 0.111473 -1.6 0.189235 0.223598 0.151805 -1.7 0.23533 0.274492 0.192137 -1.8 0.281425 0.325386 0.232469 -1.9 0.32752 0.37628 0.272801 -2 0.373615 0.427174 0.313133 -2.1 0.41971 0.478068 0.353465 -2.2 0.465805 0.528962 0.393797 -2.3 0.5119 0.579856 0.434129 -2.4 0.557995 0.63075 0.474461 -2.5 0.60409 0.681644 0.514793 -2.6 0.650185 0.732538 0.555125 -2.7 0.69628 0.783432 0.595457 | | |************************************************************************ | Model OUTBUFF_FULL |************************************************************************ | [Model] output Model_type Output Polarity Non-Inverting Vref=0.000E+00 Vmeas=1.25 C_comp 1.1000pF 1.1000pF 1.1000pF | | [Voltage Range] 1.800E+00 1.710E+00 1.8900E+00 [POWER Clamp Reference] 1.800E+00 1.710E+00 1.8900E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 1.800E+00 1.710E+00 1.8900E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [Pulldown] -1.8 -0.388262 -0.398279 -0.366121 -1.7 -0.34347 -0.355173 -0.321337 -1.6 -0.298678 -0.312067 -0.276553 -1.5 -0.253886 -0.268961 -0.231769 -1.4 -0.209094 -0.225855 -0.186985 -1.3 -0.164302 -0.182749 -0.142201 -1.2 -0.11951 -0.139643 -0.097417 -1.15 -0.097114 -0.11809 -0.075025 -1.1 -0.074718 -0.096537 -0.056335 -1.05 -0.056271 -0.074984 -0.04221 -1 -0.041623 -0.056341 -0.032136 -0.95 -0.031327 -0.041744 -0.026097 -0.9 -0.024652 -0.031019 -0.023024 -0.85 -0.020862 -0.023701 -0.02143 -0.8 -0.018934 -0.019248 -0.020159 -0.75 -0.017632 -0.016725 -0.018911 -0.7 -0.016432 -0.015192 -0.017644 -0.65 -0.015261 -0.014015 -0.016391 -0.6 -0.01409 -0.012903 -0.015133 -0.55 -0.012902 -0.011804 -0.013856 -0.5 -0.01173 -0.010727 -0.012597 -0.45 -0.010536 -0.0096309 -0.01132 -0.4 -0.0093585 -0.0085473 -0.010054 -0.35 -0.0081891 -0.0074685 -0.0087966 -0.3 -0.0069902 -0.0063795 -0.0075216 -0.25 -0.0058198 -0.0053048 -0.0062623 -0.2 -0.0046527 -0.0042357 -0.0050067 -0.15 -0.0034708 -0.0031559 -0.0037375 -0.1 -0.0023106 -0.0020982 -0.0024907 -0.05 -0.0011407 -0.0010342 -0.0012299 0 0 0 0 0.05 0.0011411 0.0010321 0.0012341 0.1 0.0022655 0.0020456 0.0024543 0.15 0.0033785 0.003043 0.0036656 0.2 0.0044919 0.0040366 0.0048832 0.25 0.0055724 0.004994 0.0060701 0.3 0.0066333 0.00593 0.0072423 0.35 0.0076887 0.0068528 0.0084161 0.4 0.0087033 0.0077336 0.0095531 0.45 0.0096882 0.008582 0.0106671 0.5 0.010658 0.0094075 0.01178 0.55 0.011585 0.0101813 0.012843 0.6 0.012464 0.0109124 0.01387 0.65 0.013316 0.011608 0.014878 0.7 0.014108 0.012245 0.015831 0.75 0.014856 0.012825 0.016751 0.8 0.015539 0.013356 0.017605 0.85 0.016169 0.013829 0.018407 0.9 0.016742 0.014254 0.019163 0.95 0.017245 0.014611 0.019846 1 0.01769 0.014915 0.020461 1.05 0.018078 0.015175 0.021022 1.1 0.018405 0.015391 0.021506 1.15 0.018681 0.015568 0.021926 1.2 0.018917 0.015723 0.022291 1.25 0.019109 0.015853 0.022598 1.3 0.019269 0.015962 0.022849 1.35 0.019409 0.016058 0.023063 1.4 0.019529 0.016141 0.023245 1.45 0.019625 0.016213 0.023397 1.5 0.019711 0.016281 0.023525 1.55 0.019788 0.01634 0.023637 1.6 0.019857 0.016395 0.023734 1.65 0.019931 0.016446 0.023821 1.7 0.01998 0.016491 0.023894 1.75 0.020032 0.016534 0.023967 1.8 0.020083 0.016573 0.024035 1.85 0.020125 0.016609 0.024086 1.9 0.020168 0.016649 0.024138 1.95 0.020208 0.01668 0.024189 2 0.020245 0.016712 0.024235 2.05 0.020282 0.016742 0.024277 2.1 0.020314 0.01677 0.024319 2.15 0.020348 0.016801 0.024366 2.2 0.020384 0.016835 0.024397 2.25 0.020407 0.016895 0.024427 2.3 0.020439 0.017116 0.024462 2.35 0.020486 0.017422 0.02449 2.4 0.020566 0.017945 0.024525 2.45 0.020736 0.018923 0.024553 2.5 0.021034 0.020824 0.0246 2.55 0.021481 0.024329 0.024695 2.6 0.022195 0.030434 0.024876 2.65 0.02359 0.039837 0.025209 2.7 0.026715 0.053232 0.025692 2.75 0.032474 0.070192 0.02632 2.8 0.041808 0.090718 0.027355 2.85 0.055325 0.111244 0.029965 2.9 0.072607 0.13177 0.035399 2.95 0.093607 0.152296 0.044434 3 0.114607 0.172822 0.057601 3.05 0.135607 0.193348 0.07456 3.1 0.156607 0.213874 0.095301 3.2 0.198607 0.254926 0.136783 3.3 0.240607 0.295978 0.178265 3.4 0.282607 0.33703 0.219747 3.5 0.324607 0.378082 0.261229 3.6 0.366607 0.419134 0.302711 | [Pullup] 3.6 -0.385941 -0.454355 -0.326996 3.5 -0.339515 -0.409633 -0.280786 3.4 -0.293089 -0.364911 -0.234576 3.3 -0.246663 -0.320189 -0.188366 3.2 -0.200237 -0.275467 -0.142156 3.1 -0.153811 -0.230745 -0.095946 3.05 -0.130598 -0.208384 -0.072841 3 -0.107385 -0.186023 -0.053338 2.95 -0.084172 -0.163662 -0.038317 2.9 -0.064959 -0.141301 -0.027471 2.85 -0.048651 -0.11894 -0.020797 2.8 -0.035216 -0.096579 -0.017451 2.75 -0.025361 -0.074218 -0.016035 2.7 -0.018739 -0.054618 -0.015149 2.65 -0.014939 -0.039029 -0.014368 2.6 -0.013182 -0.02732 -0.013631 2.55 -0.012229 -0.019183 -0.01298 2.5 -0.011483 -0.01421 -0.012422 2.45 -0.010836 -0.011509 -0.011979 2.4 -0.010269 -0.010127 -0.011698 2.35 -0.0097924 -0.0093121 -0.011562 2.3 -0.0094435 -0.0086892 -0.011513 2.25 -0.009225 -0.0081671 -0.011469 2.2 -0.0091294 -0.0077535 -0.011456 2.15 -0.0090664 -0.007446 -0.011441 2.1 -0.0090585 -0.0072584 -0.01142 2.05 -0.0090379 -0.0071922 -0.011392 2 -0.0090171 -0.0071433 -0.011371 1.95 -0.0089955 -0.007096 -0.011345 1.9 -0.0089769 -0.0070707 -0.011313 1.85 -0.0089555 -0.0070616 -0.01129 1.8 -0.008933 -0.0070495 -0.011261 1.75 -0.0089083 -0.0070275 -0.011227 1.7 -0.0088826 -0.0070063 -0.011197 1.65 -0.0088545 -0.0069832 -0.011168 1.6 -0.0088277 -0.006963 -0.011126 1.55 -0.0087992 -0.0069429 -0.01109 1.5 -0.0087684 -0.0069207 -0.011055 1.45 -0.0087373 -0.0068972 -0.011012 1.4 -0.0087056 -0.0068719 -0.010961 1.35 -0.0086708 -0.0068446 -0.010917 1.3 -0.0086288 -0.0068165 -0.010862 1.25 -0.0085871 -0.0067858 -0.0108 1.2 -0.0085401 -0.0067509 -0.010736 1.15 -0.0084895 -0.0067141 -0.010665 1.1 -0.0084331 -0.0066741 -0.010578 1.05 -0.0083658 -0.0066292 -0.010478 1 -0.008293 -0.0065785 -0.010366 0.95 -0.0082063 -0.0065197 -0.010228 0.9 -0.0080973 -0.0064528 -0.010065 0.85 -0.0079721 -0.0063718 -0.0098668 0.8 -0.007818 -0.0062722 -0.0096262 0.75 -0.0076313 -0.0061532 -0.00936 0.7 -0.0074113 -0.0060077 -0.0090276 0.65 -0.007151 -0.0058276 -0.0086611 0.6 -0.006841 -0.0056141 -0.0082452 0.55 -0.0064921 -0.0053625 -0.007766 0.5 -0.0060958 -0.0050655 -0.007254 0.45 -0.0056512 -0.004731 -0.006683 0.4 -0.0051709 -0.0043556 -0.0060812 0.35 -0.0046386 -0.0039335 -0.0054367 0.3 -0.0040771 -0.0034781 -0.0047452 0.25 -0.0034773 -0.0029777 -0.0040311 0.2 -0.0028364 -0.0024487 -0.0032833 0.15 -0.0021715 -0.001884 -0.0024944 0.1 -0.0014785 -0.0012815 -0.0016922 0.05 -0.00074853 -0.00065704 -0.0008632 0 0 0 0 -0.05 0.00076726 0.00068464 0.00087532 -0.1 0.0015734 0.0013893 0.0017828 -0.15 0.0023869 0.0021174 0.0026923 -0.2 0.0032316 0.0028783 0.00362 -0.25 0.0040827 0.0036515 0.0045769 -0.3 0.0049516 0.0044572 0.0055349 -0.35 0.0058487 0.0052694 0.0065059 -0.4 0.006749 0.0060983 0.0075037 -0.45 0.0076646 0.006957 0.0084999 -0.5 0.0086061 0.0078228 0.0095081 -0.55 0.0095486 0.0087048 0.0105448 -0.6 0.0105028 0.0096169 0.011578 -0.65 0.011487 0.0105397 0.012609 -0.7 0.012485 0.01152 0.013684 -0.75 0.013475 0.01273 0.014749 -0.8 0.014566 0.014599 0.015831 -0.85 0.016009 0.017874 0.016933 -0.9 0.018729 0.023614 0.018251 -0.95 0.023578 0.032553 0.020811 -1 0.031328 0.045505 0.025914 -1.05 0.042496 0.06201 0.034338 -1.1 0.056853 0.082007 0.046658 -1.15 0.073871 0.102004 0.062784 -1.2 0.093583 0.122001 0.082214 -1.25 0.113295 0.141998 0.101644 -1.3 0.133007 0.161995 0.121074 -1.35 0.152719 0.181992 0.140504 -1.4 0.172431 0.201989 0.159934 -1.5 0.211855 0.241983 0.198794 -1.6 0.251279 0.281977 0.237654 -1.7 0.290703 0.321971 0.276514 -1.8 0.330127 0.361965 0.315374 | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0 0 0 0 5.00E-12 0.000102 0.000216 0.000300 1.00E-11 0.000312 0.000832 0.000674 1.50E-11 0.001124 0.001447 0.001048 2.00E-11 0.004455 0.002062 0.001422 2.50E-11 0.009062 0.005437 0.003484 3.00E-11 0.014184 0.008906 0.005781 3.50E-11 0.019107 0.012484 0.008328 4.00E-11 0.024559 0.016156 0.011125 4.50E-11 0.030816 0.019937 0.014188 5.00E-11 0.036447 0.023812 0.017516 5.50E-11 0.041834 0.027781 0.021109 6.00E-11 0.047309 0.031844 0.024984 6.50E-11 0.052341 0.036000 0.029156 7.00E-11 0.058028 0.040422 0.033594 7.50E-11 0.063872 0.044906 0.038328 8.00E-11 0.069356 0.049469 0.043344 8.50E-11 0.074997 0.054109 0.048641 9.00E-11 0.080763 0.058828 0.054516 9.50E-11 0.086669 0.063594 0.060672 1.00E-10 0.092700 0.068437 0.067094 1.05E-10 0.098841 0.073344 0.073797 1.10E-10 0.105091 0.078312 0.080750 1.15E-10 0.111434 0.083328 0.087969 1.20E-10 0.117872 0.088406 0.095422 1.25E-10 0.124419 0.093531 0.103125 1.30E-10 0.131028 0.098703 0.111047 1.35E-10 0.137716 0.103938 0.119188 1.40E-10 0.144450 0.109203 0.127547 1.45E-10 0.151247 0.114516 0.136094 1.50E-10 0.158106 0.119875 0.144828 1.55E-10 0.164981 0.125266 0.153734 1.60E-10 0.171903 0.130703 0.162797 1.65E-10 0.178825 0.136156 0.172000 1.70E-10 0.185778 0.141656 0.181344 1.75E-10 0.192731 0.147172 0.190797 1.80E-10 0.199669 0.152719 0.200359 1.85E-10 0.206606 0.158281 0.210016 1.90E-10 0.213528 0.163875 0.219750 1.95E-10 0.220419 0.169484 0.229531 2.00E-10 0.227278 0.175109 0.239375 2.05E-10 0.234075 0.180750 0.249250 2.10E-10 0.240841 0.186391 0.259141 2.15E-10 0.247544 0.192031 0.269031 2.20E-10 0.254184 0.197688 0.278891 2.25E-10 0.260763 0.203344 0.288750 2.30E-10 0.267247 0.208984 0.298578 2.35E-10 0.273669 0.214609 0.308344 2.40E-10 0.279981 0.220234 0.318047 2.45E-10 0.286216 0.225844 0.327672 2.50E-10 0.292153 0.231422 0.337219 2.55E-10 0.297966 0.236984 0.346656 2.60E-10 0.303684 0.242500 0.355984 2.65E-10 0.309263 0.248000 0.365203 2.70E-10 0.314731 0.253281 0.374281 2.75E-10 0.320075 0.258500 0.383219 2.80E-10 0.325278 0.263672 0.392000 2.85E-10 0.330372 0.268781 0.400641 2.90E-10 0.335309 0.273813 0.408766 2.95E-10 0.340138 0.278766 0.416703 3.00E-10 0.344825 0.283641 0.424453 3.05E-10 0.349388 0.288438 0.432031 3.10E-10 0.353809 0.293156 0.439406 3.15E-10 0.358106 0.297766 0.446594 3.20E-10 0.362263 0.302297 0.453578 3.25E-10 0.366294 0.306719 0.460375 3.30E-10 0.370184 0.311047 0.467000 3.35E-10 0.373950 0.315266 0.473406 3.40E-10 0.377591 0.319359 0.479641 3.45E-10 0.381106 0.323359 0.485688 3.50E-10 0.384481 0.326219 0.491547 3.55E-10 0.387747 0.330069 0.497234 3.60E-10 0.390872 0.333594 0.502750 3.65E-10 0.393888 0.335581 0.508078 3.70E-10 0.396763 0.337438 0.513250 3.75E-10 0.399528 0.338165 0.518266 3.80E-10 0.402169 0.338824 0.523109 3.85E-10 0.404700 0.339283 0.527797 3.90E-10 0.407106 0.339313 0.532359 3.95E-10 0.409403 0.339343 0.536766 4.00E-10 0.411591 0.339373 0.541031 4.05E-10 0.413653 0.339402 0.544156 4.10E-10 0.415606 0.339432 0.546272 4.15E-10 0.417450 0.339462 0.547759 4.20E-10 0.419184 0.339492 0.548774 4.25E-10 0.420794 0.339522 0.549790 4.30E-10 0.422309 0.339551 0.549805 4.35E-10 0.423716 0.339581 0.549820 4.40E-10 0.425013 0.339611 0.549835 4.45E-10 0.426216 0.339641 0.549850 4.50E-10 0.426966 0.339671 0.549865 4.55E-10 0.427622 0.339700 0.549880 4.60E-10 0.428184 0.339730 0.549895 4.65E-10 0.428669 0.339760 0.549910 4.70E-10 0.429044 0.339790 0.549925 4.75E-10 0.429341 0.339820 0.549940 4.80E-10 0.429544 0.339849 0.549955 4.85E-10 0.429669 0.339879 0.549970 4.90E-10 0.429700 0.339909 0.549985 4.95E-10 0.43 0.34 0.55 | [Falling Waveform] R_fixture = 50.000 V_fixture = 1.8 V_fixture_min = 1.71 V_fixture_max = 1.89 | | time V(typ) V(min) V(max) | 0 1.8 1.71 1.89 1E-11 1.799962 1.709775 1.889991 2E-11 1.799454 1.708814 1.889831 3E-11 1.799246 1.708421 1.889653 4E-11 1.799038 1.707906 1.889475 5E-11 1.798683 1.706344 1.889297 6E-11 1.798122 1.702125 1.888125 7E-11 1.796214 1.699156 1.887114 8E-11 1.793906 1.693500 1.885203 9E-11 1.788469 1.687094 1.881609 1E-10 1.780687 1.679906 1.873906 1.1E-10 1.771687 1.672000 1.861172 1.2E-10 1.761531 1.663281 1.846328 1.3E-10 1.750281 1.653812 1.829297 1.4E-10 1.738062 1.643531 1.810156 1.5E-10 1.724937 1.632469 1.788828 1.6E-10 1.710906 1.620625 1.765469 1.7E-10 1.696000 1.608000 1.740000 1.8E-10 1.677156 1.593594 1.709219 1.9E-10 1.657094 1.578469 1.676406 2E-10 1.635969 1.562625 1.642109 2.1E-10 1.613937 1.546094 1.606719 2.2E-10 1.591187 1.528969 1.570781 2.3E-10 1.567906 1.511281 1.534922 2.4E-10 1.544219 1.493094 1.499453 2.5E-10 1.520312 1.474469 1.465000 2.6E-10 1.496219 1.455469 1.431719 2.7E-10 1.472000 1.436156 1.400000 2.8E-10 1.446250 1.416594 1.368750 2.9E-10 1.420219 1.396844 1.338828 3E-10 1.393969 1.376969 1.310234 3.1E-10 1.367625 1.357062 1.282891 3.2E-10 1.341344 1.337156 1.256797 3.3E-10 1.315281 1.317344 1.231719 3.4E-10 1.289562 1.297656 1.207656 3.5E-10 1.264375 1.278156 1.184453 3.6E-10 1.239844 1.258937 1.161875 3.7E-10 1.216000 1.240000 1.140000 3.8E-10 1.193406 1.221687 1.119375 3.9E-10 1.171312 1.203812 1.098594 4E-10 1.149781 1.186406 1.077734 4.1E-10 1.128906 1.169500 1.056719 4.2E-10 1.108844 1.153125 1.035859 4.3E-10 1.089656 1.137312 1.015156 4.4E-10 1.071531 1.122094 0.995000 4.5E-10 1.054500 1.107531 0.975625 4.6E-10 1.038656 1.093562 0.957266 4.7E-10 1.024124 1.080250 0.944991 4.8E-10 1.010156 1.067625 0.935249 4.9E-10 0.997124 1.055656 0.928141 5E-10 0.984625 1.044406 0.924854 5.1E-10 0.973625 1.033812 0.923567 5.2E-10 0.964656 1.023875 0.923280 5.3E-10 0.956615 1.014625 0.922993 5.4E-10 0.950594 1.006062 0.920699 5.5E-10 0.945014 0.998094 0.920613 5.6E-10 0.944434 0.990750 0.920527 5.7E-10 0.943855 0.983999 0.920441 5.8E-10 0.943275 0.978937 0.920355 5.9E-10 0.942696 0.974250 0.920269 6E-10 0.942116 0.972958 0.920183 6.1E-10 0.941536 0.971666 0.920097 6.2E-10 0.940957 0.970374 0.920011 6.3E-10 0.94 0.97 0.92 | [Ramp] | variable typ min max dV/dt_r 0.260/1.50E-10 0.206/1.25E-10 0.327/1.50E-10 dV/dt_f 0.515/1.69E-10 0.442/1.88E-10 0.583/1.38E-10 R_load = 50.0000Ohms | | [GND_clamp] |Voltage I(typ) I(min) I(max) | -1.8 -0.280639 -0.291152 -0.261524 -1.75 -0.266935 -0.277923 -0.247865 -1.7 -0.253231 -0.264694 -0.234206 -1.65 -0.239527 -0.251465 -0.220547 -1.6 -0.225823 -0.238236 -0.206888 -1.55 -0.212119 -0.225007 -0.193229 -1.5 -0.198415 -0.211778 -0.17957 -1.45 -0.184711 -0.198549 -0.165911 -1.4 -0.171007 -0.18532 -0.152252 -1.35 -0.157303 -0.172091 -0.138593 -1.3 -0.143599 -0.158862 -0.124934 -1.25 -0.129895 -0.145633 -0.111275 -1.2 -0.116191 -0.132404 -0.097616 -1.15 -0.102487 -0.119175 -0.083957 -1.1 -0.088783 -0.105946 -0.070374 -1.05 -0.075079 -0.092717 -0.057478 -1 -0.06155 -0.079488 -0.045352 -0.95 -0.048673 -0.066259 -0.034522 -0.9 -0.036587 -0.053082 -0.025612 -0.85 -0.026269 -0.040756 -0.019312 -0.8 -0.018258 -0.029512 -0.014825 -0.75 -0.012746 -0.019923 -0.011107 -0.7 -0.0091268 -0.01287 -0.0079214 -0.65 -0.0063654 -0.0082744 -0.0052133 -0.6 -0.0041308 -0.0053968 -0.0030391 -0.55 -0.0023681 -0.0033789 -0.0014502 -0.5 -0.0011457 -0.0019368 -0.00051551 -0.45 -0.00042528 -0.00094802 -0.00011725 -0.4 -0.00010931 -0.00036657 -0.000016067 -0.35 -0.000022379 -0.00011048 -0.000001734 -0.3 -3.5548E-06 -0.000026561 -1.7082E-07 -0.05 -2.6464E-10 -6.8541E-09 -1.359E-11 0 0 0 0 1.8 0 0 0 3.6 0 0 0 | [POWER_clamp] |Voltage I(typ) I(min) I(max) | -2.80 85.4863mA 85.1051mA 85.9441mA -2.76 83.5690mA 83.2438mA 83.9622mA -2.73 82.1314mA 81.8482mA 82.4761mA -2.70 80.6943mA 80.4531mA 80.9904mA -2.67 79.2575mA 79.0584mA 79.5051mA -2.64 77.8212mA 77.6642mA 78.0202mA -2.61 76.3854mA 76.2705mA 76.5358mA -2.58 74.9500mA 74.8772mA 75.0518mA -2.55 73.5151mA 73.4844mA 73.5682mA -2.52 72.0807mA 72.0922mA 72.0851mA -2.49 70.6469mA 70.7005mA 70.6025mA -2.46 69.2135mA 69.3094mA 69.1205mA -2.43 67.7808mA 67.9189mA 67.6389mA -2.40 66.3486mA 66.5290mA 66.1579mA -2.37 64.9171mA 65.1398mA 64.6775mA -2.34 63.4862mA 63.7512mA 63.1977mA -2.31 62.0560mA 62.3634mA 61.7186mA -2.28 60.6265mA 60.9763mA 60.2401mA -2.25 59.1977mA 59.5900mA 58.7623mA -2.22 57.7697mA 58.2045mA 57.2853mA -2.19 56.3425mA 56.8198mA 55.8090mA -2.16 54.9162mA 55.4361mA 54.3335mA -2.13 53.4909mA 54.0533mA 52.8589mA -2.10 52.0664mA 52.6716mA 51.3852mA -2.07 50.6430mA 51.2909mA 49.9125mA -2.04 49.2207mA 49.9114mA 48.4408mA -2.01 47.7996mA 48.5330mA 46.9702mA -1.98 46.3796mA 47.1560mA 45.5007mA -1.95 44.9610mA 45.7803mA 44.0324mA -1.92 43.5437mA 44.4061mA 42.5654mA -1.89 42.1279mA 43.0334mA 41.0999mA -1.86 40.7138mA 41.6625mA 39.6358mA -1.83 39.3013mA 40.2933mA 38.1734mA -1.80 37.8908mA 38.9262mA 36.7127mA -1.77 36.4822mA 37.5611mA 35.2539mA -1.74 35.0759mA 36.1984mA 33.7971mA -1.71 33.6720mA 34.8383mA 32.3427mA -1.68 32.2708mA 33.4810mA 30.8907mA -1.65 30.8725mA 32.1268mA 29.4415mA -1.62 29.4776mA 30.7762mA 27.9953mA -1.59 28.0863mA 29.4295mA 26.5526mA -1.56 26.6994mA 28.0873mA 25.1138mA -1.53 25.3173mA 26.7504mA 23.6794mA -1.50 23.9409mA 25.4196mA 22.2502mA -1.47 22.5713mA 24.0961mA 20.8272mA -1.44 21.2100mA 22.7815mA 19.4116mA -1.41 19.8592mA 21.4780mA 18.0052mA -1.38 18.5219mA 20.1889mA 16.6108mA -1.35 17.2031mA 18.9183mA 15.2330mA -1.32 15.9093mA 17.6724mA 13.8788mA -1.29 14.6490mA 16.4560mA 12.5599mA -1.26 13.4270mA 15.2718mA 11.2882mA -1.23 12.2382mA 14.1153mA 10.0607mA -1.20 11.0724mA 12.9792mA 8.8620mA -1.17 9.9236mA 11.8582mA 7.6843mA -1.14 8.7909mA 10.7507mA 6.5285mA -1.11 7.6763mA 9.6570mA 5.4002mA -1.08 6.5840mA 8.5792mA 4.3087mA -1.05 5.5199mA 7.5206mA 3.2689mA -1.02 4.4929mA 6.4854mA 2.3053mA -0.99 3.5157mA 5.4797mA 1.4568mA -0.96 2.6075mA 4.5119mA 0.7826mA -0.93 1.7971mA 3.5936mA 0.3401mA -0.90 1.1214mA 2.7412mA 0.1194mA -0.87 0.6192mA 1.9768mA 34.8983uA -0.84 0.3013mA 1.3284mA 8.8318uA -0.81 0.1315mA 0.8215mA 2.0720uA -0.78 52.0296uA 0.4668mA 0.4735uA -0.75 18.6850uA 0.2466mA 0.1074uA -0.72 6.2299uA 0.1224mA 24.3618nA -0.69 1.9970uA 57.1080uA 5.5743nA -0.66 0.6299uA 24.8913uA 1.3236nA -0.63 0.1975uA 10.2109uA 0.3599nA -0.60 61.8506nA 4.0236uA 0.1400nA -0.57 19.3843nA 1.5528uA 88.9406pA -0.54 6.1057nA 0.5937uA 76.3778pA -0.51 1.9534nA 0.2261uA 72.6748pA -0.48 0.6537nA 85.9958nA 71.0437pA -0.45 0.2459nA 32.7057nA 69.9105pA -0.42 0.1172nA 12.4567nA 68.9024pA -0.39 76.0540pA 4.7642nA 67.9278pA -0.36 62.3621pA 1.8413nA 66.9629pA -0.33 57.3376pA 0.7299nA 66.0012pA -0.30 55.0634pA 0.3067nA 65.0405pA -0.27 53.6703pA 0.1450nA 64.0803pA -0.24 52.5636pA 82.7127pA 63.1202pA -0.21 51.5520pA 58.3331pA 62.1601pA -0.18 50.5729pA 48.3940pA 61.2001pA -0.15 49.6055pA 43.9746pA 60.2401pA -0.12 48.6425pA 41.6724pA 59.2801pA -0.09 47.6812pA 40.1865pA 58.3201pA -0.06 46.7206pA 39.0175pA 57.3601pA -0.03 45.7603pA 37.9729pA 56.4001pA 0.00 44.8001pA 36.9778pA 55.4401pA | | | |End [Model] output | |************************************************************************ | Model INBUFF_FULL |************************************************************************ | [Model] input Model_type Input Polarity Non-Inverting Vinl = 0.50V Vinh = 2.00V C_comp 1.1000pF 1.1000pF 1.1000pF | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 2.5000V 5.0000V [GND_clamp] |Voltage I(typ) I(min) I(max) | -2.80 -95.6561mA -0.1006A -91.1929mA -2.74 -92.2133mA -97.1851mA -87.7376mA -2.68 -88.7737mA -93.7545mA -84.2851mA -2.62 -85.3375mA -90.3274mA -80.8358mA -2.56 -81.9052mA -86.9041mA -77.3901mA -2.50 -78.4769mA -83.4850mA -73.9482mA -2.44 -75.0533mA -80.0704mA -70.5107mA -2.38 -71.6347mA -76.6607mA -67.0781mA -2.32 -68.2218mA -73.2564mA -63.6509mA -2.26 -64.8152mA -69.8580mA -60.2301mA -2.20 -61.4157mA -66.4664mA -56.8164mA -2.14 -58.0244mA -63.0821mA -53.4112mA -2.08 -54.6423mA -59.7061mA -50.0159mA -2.02 -51.2711mA -56.3395mA -46.6324mA -1.96 -47.9125mA -52.9836mA -43.2636mA -1.90 -44.5691mA -49.6401mA -39.9129mA -1.84 -41.2441mA -46.3109mA -36.5858mA -1.78 -37.9418mA -42.9987mA -33.2901mA -1.72 -34.6685mA -39.7067mA -30.0385mA -1.66 -31.4329mA -36.4392mA -26.8526mA -1.60 -28.2489mA -33.2023mA -23.7737mA -1.54 -25.1379mA -30.0040mA -20.8747mA -1.48 -22.1354mA -26.8562mA -18.2618mA -1.42 -19.2999mA -23.7762mA -15.9464mA -1.36 -16.6983mA -20.7902mA -13.7842mA -1.30 -14.3529mA -17.9374mA -11.6752mA -1.24 -12.1870mA -15.2704mA -9.5965mA -1.18 -10.1126mA -12.8291mA -7.5520mA -1.12 -8.0945mA -10.6050mA -5.5585mA -1.06 -6.1353mA -8.5387mA -3.6521mA -1.00 -4.2618mA -6.5820mA -1.9160mA -0.94 -2.5397mA -4.7292mA -0.5875mA -0.88 -1.1140mA -3.0225mA -62.5746uA -0.82 -0.2688mA -1.5638mA -3.6081uA -0.76 -34.5781uA -0.5521mA -0.1934uA -0.70 -3.6079uA -0.1188mA -10.3928nA -0.64 -0.3659uA -19.2023uA -0.6262nA -0.58 -37.0612nA -2.8923uA -0.1034nA -0.52 -3.8032nA -0.4313uA -73.6461pA -0.46 -0.4383nA -64.4406nA -70.2436pA -0.40 -96.0619pA -9.7296nA -68.2445pA -0.34 -59.6137pA -1.5253nA -66.3202pA -0.28 -54.1698pA -0.2785nA -64.4000pA -0.22 -51.8847pA -82.7137pA -62.4800pA -0.16 -49.9254pA -49.0285pA -60.5600pA -0.10 -48.0008pA -41.4091pA -58.6400pA -0.04 -46.0802pA -38.3196pA -56.7200pA 0.02 -44.1601pA -36.1198pA -54.8000pA 0.08 -42.2401pA -34.1233pA -52.8800pA 0.14 -40.3201pA -32.1805pA -50.9600pA 0.20 -38.4001pA -30.2534pA -49.0400pA 0.26 -36.4801pA -28.3311pA -47.1200pA 0.32 -34.5601pA -26.4103pA -45.2000pA 0.38 -32.6401pA -24.4901pA -43.2800pA 0.44 -30.7201pA -22.5700pA -41.3600pA 0.50 -28.8001pA -20.6500pA -39.4400pA 0.56 -26.8801pA -18.7300pA -37.5200pA 0.62 -24.9601pA -16.8099pA -35.6000pA 0.68 -23.0401pA -14.8899pA -33.6800pA 0.74 -21.1201pA -12.9699pA -31.7600pA 0.80 -19.2001pA -11.0499pA -29.8400pA 0.86 -17.2801pA -9.1299pA -27.9200pA 0.92 -15.3601pA -7.2099pA -26.0000pA 0.98 -13.4400pA -5.2899pA -24.0800pA 1.04 -11.5200pA -3.3699pA -22.1600pA 1.10 -9.6000pA -1.4499pA -20.2400pA 1.16 -7.6800pA 0.4701pA -18.3200pA 1.22 -5.7600pA 2.3901pA -16.4000pA 1.28 -3.8400pA 4.3101pA -14.4800pA 1.34 -1.9200pA 6.2301pA -12.5600pA 1.40 0.0A 8.1501pA -10.6400pA 1.46 1.9200pA 10.0701pA -8.7200pA 1.52 3.8400pA 11.9901pA -6.8000pA 1.58 5.7600pA 13.9101pA -4.8800pA 1.64 7.6800pA 15.8301pA -2.9600pA 1.70 9.6000pA 17.7501pA -1.0400pA 1.76 11.5200pA 19.6701pA 0.8800pA 1.82 13.4400pA 21.5901pA 2.8000pA 1.88 15.3600pA 23.5101pA 4.7200pA 1.94 17.2800pA 25.4301pA 6.6400pA 2.00 19.2000pA 27.3501pA 8.5600pA 2.06 21.1200pA 29.2702pA 10.4800pA 2.12 23.0400pA 31.1905pA 12.4001pA 2.18 24.9600pA 33.1116pA 14.3201pA 2.24 26.8800pA 35.0361pA 16.2401pA 2.30 28.8000pA 36.9778pA 18.1601pA 2.36 30.7200pA 39.0175pA 20.0801pA 2.42 32.6400pA 41.6724pA 22.0001pA 2.48 34.5600pA 48.3940pA 23.9201pA 2.54 36.4800pA 82.7127pA 25.8401pA 2.60 38.4000pA 0.3067nA 27.7601pA 2.66 40.3200pA 1.8413nA 29.6801pA 2.72 42.2400pA 12.4567nA 31.6001pA 2.80 44.8001pA 0.1638uA 34.1601pA | [POWER_clamp] |Voltage I(typ) I(min) I(max) | -2.80 85.4863mA 85.1051mA 85.9441mA -2.76 83.5690mA 83.2438mA 83.9622mA -2.73 82.1314mA 81.8482mA 82.4761mA -2.70 80.6943mA 80.4531mA 80.9904mA -2.67 79.2575mA 79.0584mA 79.5051mA -2.64 77.8212mA 77.6642mA 78.0202mA -2.61 76.3854mA 76.2705mA 76.5358mA -2.58 74.9500mA 74.8772mA 75.0518mA -2.55 73.5151mA 73.4844mA 73.5682mA -2.52 72.0807mA 72.0922mA 72.0851mA -2.49 70.6469mA 70.7005mA 70.6025mA -2.46 69.2135mA 69.3094mA 69.1205mA -2.43 67.7808mA 67.9189mA 67.6389mA -2.40 66.3486mA 66.5290mA 66.1579mA -2.37 64.9171mA 65.1398mA 64.6775mA -2.34 63.4862mA 63.7512mA 63.1977mA -2.31 62.0560mA 62.3634mA 61.7186mA -2.28 60.6265mA 60.9763mA 60.2401mA -2.25 59.1977mA 59.5900mA 58.7623mA -2.22 57.7697mA 58.2045mA 57.2853mA -2.19 56.3425mA 56.8198mA 55.8090mA -2.16 54.9162mA 55.4361mA 54.3335mA -2.13 53.4909mA 54.0533mA 52.8589mA -2.10 52.0664mA 52.6716mA 51.3852mA -2.07 50.6430mA 51.2909mA 49.9125mA -2.04 49.2207mA 49.9114mA 48.4408mA -2.01 47.7996mA 48.5330mA 46.9702mA -1.98 46.3796mA 47.1560mA 45.5007mA -1.95 44.9610mA 45.7803mA 44.0324mA -1.92 43.5437mA 44.4061mA 42.5654mA -1.89 42.1279mA 43.0334mA 41.0999mA -1.86 40.7138mA 41.6625mA 39.6358mA -1.83 39.3013mA 40.2933mA 38.1734mA -1.80 37.8908mA 38.9262mA 36.7127mA -1.77 36.4822mA 37.5611mA 35.2539mA -1.74 35.0759mA 36.1984mA 33.7971mA -1.71 33.6720mA 34.8383mA 32.3427mA -1.68 32.2708mA 33.4810mA 30.8907mA -1.65 30.8725mA 32.1268mA 29.4415mA -1.62 29.4776mA 30.7762mA 27.9953mA -1.59 28.0863mA 29.4295mA 26.5526mA -1.56 26.6994mA 28.0873mA 25.1138mA -1.53 25.3173mA 26.7504mA 23.6794mA -1.50 23.9409mA 25.4196mA 22.2502mA -1.47 22.5713mA 24.0961mA 20.8272mA -1.44 21.2100mA 22.7815mA 19.4116mA -1.41 19.8592mA 21.4780mA 18.0052mA -1.38 18.5219mA 20.1889mA 16.6108mA -1.35 17.2031mA 18.9183mA 15.2330mA -1.32 15.9093mA 17.6724mA 13.8788mA -1.29 14.6490mA 16.4560mA 12.5599mA -1.26 13.4270mA 15.2718mA 11.2882mA -1.23 12.2382mA 14.1153mA 10.0607mA -1.20 11.0724mA 12.9792mA 8.8620mA -1.17 9.9236mA 11.8582mA 7.6843mA -1.14 8.7909mA 10.7507mA 6.5285mA -1.11 7.6763mA 9.6570mA 5.4002mA -1.08 6.5840mA 8.5792mA 4.3087mA -1.05 5.5199mA 7.5206mA 3.2689mA -1.02 4.4929mA 6.4854mA 2.3053mA -0.99 3.5157mA 5.4797mA 1.4568mA -0.96 2.6075mA 4.5119mA 0.7826mA -0.93 1.7971mA 3.5936mA 0.3401mA -0.90 1.1214mA 2.7412mA 0.1194mA -0.87 0.6192mA 1.9768mA 34.8983uA -0.84 0.3013mA 1.3284mA 8.8318uA -0.81 0.1315mA 0.8215mA 2.0720uA -0.78 52.0296uA 0.4668mA 0.4735uA -0.75 18.6850uA 0.2466mA 0.1074uA -0.72 6.2299uA 0.1224mA 24.3618nA -0.69 1.9970uA 57.1080uA 5.5743nA -0.66 0.6299uA 24.8913uA 1.3236nA -0.63 0.1975uA 10.2109uA 0.3599nA -0.60 61.8506nA 4.0236uA 0.1400nA -0.57 19.3843nA 1.5528uA 88.9406pA -0.54 6.1057nA 0.5937uA 76.3778pA -0.51 1.9534nA 0.2261uA 72.6748pA -0.48 0.6537nA 85.9958nA 71.0437pA -0.45 0.2459nA 32.7057nA 69.9105pA -0.42 0.1172nA 12.4567nA 68.9024pA -0.39 76.0540pA 4.7642nA 67.9278pA -0.36 62.3621pA 1.8413nA 66.9629pA -0.33 57.3376pA 0.7299nA 66.0012pA -0.30 55.0634pA 0.3067nA 65.0405pA -0.27 53.6703pA 0.1450nA 64.0803pA -0.24 52.5636pA 82.7127pA 63.1202pA -0.21 51.5520pA 58.3331pA 62.1601pA -0.18 50.5729pA 48.3940pA 61.2001pA -0.15 49.6055pA 43.9746pA 60.2401pA -0.12 48.6425pA 41.6724pA 59.2801pA -0.09 47.6812pA 40.1865pA 58.3201pA -0.06 46.7206pA 39.0175pA 57.3601pA -0.03 45.7603pA 37.9729pA 56.4001pA 0.00 44.8001pA 36.9778pA 55.4401pA | |End [Model] input | |End [Component] [End]