|************************************************************************ |ON Semiconductor - Clocks and Data Division |Application: Add series 33.2 ohm driver side resistor in simulation |Ibis Model includes IREF reisistor value of 475 ohms to GND. |************************************************************************ [IBIS ver] 3.2 [File name] nb3n51044.ibs [File Rev] 0.0 [Date] Aug 31 2015 [Source] ON Semiconductor - Clocks and Data Division [Notes] Derived from NB3N51032 by Bishnu Shah | [Disclaimer] | | Use: ON Semiconductor hereby | grants the user of this IBIS model ("user") a non-exclusive, | nontransferable license to use the model under the following | terms. User may only use the IBIS model and is not granted | rights to sell, copy (except as needed to run the IBIS | model), rent, lease or sub-license the IBIS model in whole or | in part, or in modified form to anyone. User may modify the | IBIS model to suit its specific applications, but rights to | derivative works and such modifications shell belong to | ON Semiconductor. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED TO IN WRITING | ON SEMICONDUCTOR DISCLAIMS AND USER WAIVES ALL WARRANTIES, EXPRESS | OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY AND | FITNESS FOR A PARTICULAR PURPOSE. IN NO EVENT SHALL | ON SEMICONDUCTOR BE LIABLE FOR ANY DIRECT OR INDIRECT DAMAGES, | WHETHER IN CONTRACT OR TORT, INCLUDING, WITHOUT LIMITATION, | LOST PROFITS, BUSINESS INTERRUPTION, OR LOST INFORMATION | ARISING OUT OF THE USE OF OR THE INABILITY TO USE THE MODEL, | EVEN IF ON SEMICONDUCTOR HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH | DAMAGES. | [Copyright] | | This file is the legal property of ON Semiconductor. | All other rights are reserved. | |************************************************************************ | Component NB3N51044 |************************************************************************ | [Component] NB3N51044 [Manufacturer] ON Semiconductor [Package] | variable typ min max R_pkg 0.070ohms 0.025ohms 0.120ohms L_pkg 2.4nH 1.6nH 3.0nH C_pkg 0.3pF 0.25pF 0.36pF | [Pin] signal_name model_name R_pin L_pin C_pin 1 REF_SEL in_pd 0.025ohms 2.600nH 0.400pF 2 REF_IN in_pd 0.100ohms 2.500nH 0.360pF 3 VDD POWER 0.025ohms 2.600nH 0.400pF 4 GND GND 0.100ohms 2.500nH 0.360pF 5 XIN clk_in 0.120ohms 2.300nH 0.260pF 6 XOUT xout 0.100ohms 2.000nH 0.260pF 7 MR_OE# in_pd 0.100ohms 2.000nH 0.250pF 8 VDD POWER 0.120ohms 2.200nH 0.260pF 9 OE3 in_pd 0.150ohms 2.700nH 0.290pF 10 OE2 in_pd 0.120ohms 2.300nH 0.250pF 11 OE1 in_pd 0.033ohms 2.100nH 0.390pF 12 OE0 in_pd 0.093ohms 3.000nH 0.360pF 13 GND GND 0.090ohms 2.900nH 0.360pF 14 VDD POWER 0.093ohms 3.000nH 0.360pF 15 CLK0 out_hcsl 0.090ohms 2.900nH 0.360pF 16 CLK0# out_hcsl 0.100ohms 2.500nH 0.360pF 17 CLK1 out_hcsl 0.120ohms 2.300nH 0.250pF 18 CLK1# out_hcsl 0.100ohms 2.500nH 0.360pF 19 GND GND 0.120ohms 2.300nH 0.250pF 20 CLK2 out_hcsl 0.100ohms 2.000nH 0.250pF 21 CLK2# out_hcsl 0.040ohms 1.700nH 0.290pF 22 CLK3 out_hcsl 0.035ohms 1.600nH 0.290pF 23 CLK3# out_hcsl 0.100ohms 2.000nH 0.250pF 24 VDD POWER 0.120ohms 2.200nH 0.250pF 25 F_SEL in_pd 0.100ohms 2.500nH 0.360pF 26 IREF term 0.090ohms 2.900nH 0.360pF 27 BYPASS in_pd 0.100ohms 2.500nH 0.360pF 28 VDD POWER 0.090ohms 2.900nH 0.360pF | [Diff pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 15 16 NA NA NA NA 17 18 NA NA NA NA 20 21 NA NA NA NA 22 23 NA NA NA NA | |************************************************************************ | Model CLKIN |************************************************************************ | [Model] clk_in Model_type Input Vinl = 0.80V Vinh = 2.00V C_comp 3.000pF 3.000pF 3.000pF | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.1350V 3.4650V [GND_clamp] |Voltage I(typ) I(min) I(max) | -3.30 -0.1771A -0.1516A -0.2156A -3.23 -0.1718A -0.1472A -0.2089A -3.16 -0.1665A -0.1427A -0.2023A -3.09 -0.1612A -0.1383A -0.1956A -3.02 -0.1559A -0.1339A -0.1890A -2.95 -0.1507A -0.1296A -0.1824A -2.88 -0.1454A -0.1252A -0.1759A -2.81 -0.1402A -0.1208A -0.1693A -2.74 -0.1350A -0.1165A -0.1628A -2.67 -0.1298A -0.1122A -0.1563A -2.60 -0.1246A -0.1079A -0.1499A -2.53 -0.1195A -0.1036A -0.1434A -2.46 -0.1144A -99.3428mA -0.1371A -2.39 -0.1093A -95.1029mA -0.1307A -2.32 -0.1042A -90.8859mA -0.1244A -2.25 -99.2232mA -86.6935mA -0.1181A -2.18 -94.2316mA -82.5275mA -0.1119A -2.11 -89.2761mA -78.3899mA -0.1057A -2.04 -84.3596mA -74.2829mA -99.5422mA -1.97 -79.4857mA -70.2091mA -93.4649mA -1.90 -74.6583mA -66.1714mA -87.4506mA -1.83 -69.8822mA -62.1732mA -81.5061mA -1.76 -65.1627mA -58.2183mA -75.6397mA -1.69 -60.5063mA -54.3113mA -69.8609mA -1.62 -55.9206mA -50.4576mA -64.1817mA -1.55 -51.4151mA -46.6635mA -58.6167mA -1.48 -47.0011mA -42.9366mA -53.1843mA -1.41 -42.6929mA -39.2863mA -47.9079mA -1.34 -38.5086mA -35.7242mA -42.8176mA -1.27 -34.4716mA -32.2646mA -37.9461mA -1.20 -30.6132mA -28.9260mA -33.2962mA -1.13 -26.9756mA -25.7327mA -24.2972mA -1.06 -23.6089mA -22.7168mA -14.7038mA -0.99 -20.4876mA -19.9221mA -6.8193mA -0.92 -11.7113mA -17.4012mA -1.8181mA -0.85 -4.5723mA -15.1643mA -0.1778mA -0.78 -0.9550mA -7.9357mA -7.1191uA -0.71 -98.2353uA -2.5502mA -0.2256uA -0.64 -7.0584uA -0.4654mA -7.2112nA -0.57 -0.4718uA -57.2818uA -0.2477nA -0.50 -31.5449nA -6.1683uA -13.5823pA -0.43 -2.1402nA -0.6489uA -4.7284pA -0.36 -0.1524nA -68.2490nA -4.2066pA -0.29 -14.6599pA -7.2118nA -4.0464pA -0.22 -4.5846pA -0.7711nA -3.9051pA -0.15 -3.6763pA -86.4815pA -3.7650pA -0.08 -3.4708pA -12.6813pA -3.6250pA -0.01 -3.3245pA -4.4512pA -3.4850pA 0.06 -3.1839pA -3.3930pA -3.3450pA 0.13 -3.0438pA -3.1432pA -3.2050pA 0.20 -2.9038pA -2.9887pA -3.0650pA 0.27 -2.7637pA -2.8460pA -2.9250pA 0.34 -2.6237pA -2.7050pA -2.7850pA 0.41 -2.4837pA -2.5643pA -2.6450pA 0.48 -2.3437pA -2.4236pA -2.5050pA 0.55 -2.2037pA -2.2829pA -2.3650pA 0.62 -2.0637pA -2.1422pA -2.2250pA 0.69 -1.9237pA -2.0015pA -2.0850pA 0.76 -1.7837pA -1.8608pA -1.9450pA 0.83 -1.6437pA -1.7200pA -1.8050pA 0.90 -1.5037pA -1.5793pA -1.6650pA 0.97 -1.3637pA -1.4386pA -1.5250pA 1.04 -1.2237pA -1.2979pA -1.3849pA 1.11 -1.0837pA -1.1572pA -1.2449pA 1.18 -0.9436pA -1.0165pA -1.1049pA 1.25 -0.8036pA -0.8758pA -0.9649pA 1.32 -0.6636pA -0.7351pA -0.8249pA 1.39 -0.5236pA -0.5944pA -0.6849pA 1.46 -0.3836pA -0.4537pA -0.5449pA 1.53 -0.2436pA -0.3129pA -0.4049pA 1.60 -0.1036pA -0.1722pA -0.2649pA 1.67 36.4087fA -31.5223fA -0.1249pA 1.74 0.1764pA 0.1092pA 15.0906fA 1.81 0.3164pA 0.2499pA 0.1551pA 1.88 0.4564pA 0.3906pA 0.2951pA 1.95 0.5964pA 0.5313pA 0.4351pA 2.02 0.7364pA 0.6720pA 0.5751pA 2.09 0.8765pA 0.8128pA 0.7151pA 2.16 1.0165pA 0.9535pA 0.8551pA 2.23 1.1565pA 1.0942pA 0.9951pA 2.30 1.2965pA 1.2349pA 1.1351pA 2.37 1.4365pA 1.3756pA 1.2751pA 2.44 1.5765pA 1.5163pA 1.4151pA 2.51 1.7165pA 1.6570pA 1.5551pA 2.58 1.8565pA 1.7977pA 1.6951pA 2.65 1.9965pA 1.9385pA 1.8351pA 2.72 2.1365pA 2.0794pA 1.9751pA 2.79 2.2765pA 2.2206pA 2.1151pA 2.86 2.4165pA 2.3628pA 2.2552pA 2.93 2.5566pA 2.5086pA 2.3952pA 3.00 2.6966pA 2.6669pA 2.5352pA 3.07 2.8366pA 2.8783pA 2.6752pA 3.14 2.9767pA 3.3849pA 2.8152pA 3.21 3.1173pA 6.0412pA 2.9552pA 3.30 3.3008pA 47.6760pA 3.1352pA | [POWER_clamp] |Voltage I(typ) I(min) I(max) | -3.28 0.5488A 0.4530A 0.6862A -3.24 0.5381A 0.4444A 0.6725A -3.20 0.5274A 0.4357A 0.6587A -3.16 0.5166A 0.4271A 0.6450A -3.12 0.5059A 0.4185A 0.6313A -3.08 0.4953A 0.4099A 0.6176A -3.04 0.4846A 0.4013A 0.6039A -3.00 0.4740A 0.3927A 0.5903A -2.96 0.4633A 0.3842A 0.5767A -2.92 0.4527A 0.3756A 0.5631A -2.88 0.4421A 0.3671A 0.5495A -2.84 0.4316A 0.3586A 0.5360A -2.80 0.4210A 0.3502A 0.5225A -2.76 0.4105A 0.3417A 0.5090A -2.72 0.4000A 0.3333A 0.4956A -2.68 0.3896A 0.3249A 0.4822A -2.64 0.3791A 0.3166A 0.4688A -2.60 0.3687A 0.3083A 0.4554A -2.56 0.3584A 0.3000A 0.4421A -2.52 0.3480A 0.2918A 0.4289A -2.48 0.3377A 0.2837A 0.4156A -2.44 0.3275A 0.2756A 0.4024A -2.40 0.3173A 0.2675A 0.3893A -2.36 0.3071A 0.2595A 0.3762A -2.32 0.2971A 0.2515A 0.3631A -2.28 0.2871A 0.2435A 0.3501A -2.24 0.2772A 0.2356A 0.3371A -2.20 0.2674A 0.2277A 0.3243A -2.16 0.2576A 0.2198A 0.3115A -2.12 0.2480A 0.2120A 0.2987A -2.08 0.2383A 0.2042A 0.2861A -2.04 0.2287A 0.1964A 0.2737A -2.00 0.2192A 0.1887A 0.2614A -1.96 0.2097A 0.1810A 0.2492A -1.92 0.2002A 0.1734A 0.2371A -1.88 0.1908A 0.1657A 0.2251A -1.84 0.1815A 0.1582A 0.2132A -1.80 0.1722A 0.1507A 0.2014A -1.76 0.1631A 0.1432A 0.1896A -1.72 0.1539A 0.1358A 0.1780A -1.68 0.1449A 0.1285A 0.1665A -1.64 0.1359A 0.1212A 0.1551A -1.60 0.1271A 0.1140A 0.1438A -1.56 0.1183A 0.1069A 0.1327A -1.52 0.1096A 99.7985mA 0.1217A -1.48 0.1011A 92.8306mA 0.1109A -1.44 92.6942mA 85.9572mA 0.1002A -1.40 84.4267mA 79.1872mA 89.8369mA -1.36 76.3175mA 72.5307mA 79.6615mA -1.32 68.3850mA 65.9992mA 69.7540mA -1.28 60.6509mA 59.6065mA 60.1532mA -1.24 53.1412mA 53.3684mA 50.9070mA -1.20 45.8872mA 47.3035mA 42.0744mA -1.16 38.9274mA 41.4340mA 33.7334mA -1.12 32.3082mA 35.7861mA 25.9813mA -1.08 26.0882mA 30.3913mA 18.9443mA -1.04 20.3382mA 25.2868mA 12.7839mA -1.00 15.1450mA 20.5177mA 7.6973mA -0.96 10.6100mA 16.1361mA 3.8925mA -0.92 6.8431mA 12.2018mA 1.5003mA -0.88 3.9406mA 8.7790mA 0.3917mA -0.84 1.9421mA 5.9288mA 68.9492uA -0.80 0.7766mA 3.6944mA 9.9684uA -0.76 0.2413mA 2.0801mA 1.3778uA -0.72 60.0017uA 1.0322mA 0.1893uA -0.68 13.2935uA 0.4394mA 26.0722nA -0.64 2.8429uA 0.1578mA 3.6206nA -0.60 0.6031uA 49.0320uA 0.5161nA -0.56 0.1278uA 14.0573uA 80.4403pA -0.52 27.1167nA 3.9111uA 16.9929pA -0.48 5.7718nA 1.0785uA 6.8900pA -0.44 1.2386nA 0.2967uA 4.9540pA -0.40 0.2717nA 81.6050nA 4.4466pA -0.36 63.5546pA 22.4608nA 4.2455pA -0.32 17.8526pA 6.1930nA 4.1263pA -0.28 7.3954pA 1.7142nA 4.0327pA -0.24 4.7907pA 0.4787nA 3.9479pA -0.20 4.0298pA 0.1366nA 3.8662pA -0.16 3.7406pA 41.2666pA 3.7855pA -0.12 3.5870pA 14.3202pA 3.7053pA -0.08 3.4781pA 6.5086pA 3.6252pA -0.04 3.3861pA 4.1260pA 3.5452pA 0.00 3.3008pA 3.3219pA 3.4652pA | |End [Model] CLKIN | | |************************************************************************ | Model XOUT |************************************************************************ | [Model] xout Model_type Output Vref=0.000E+00 Rref=5.000E+06 Vmeas=1.650E+00 C_comp 3.000pF 3.000pF 3.000pF | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.1350V 3.4650V [GND_clamp] |Voltage I(typ) I(min) I(max) | -3.30 -0.1771A -0.1516A -0.2156A -3.23 -0.1718A -0.1472A -0.2089A -3.16 -0.1665A -0.1427A -0.2023A -3.09 -0.1612A -0.1383A -0.1956A -3.02 -0.1559A -0.1339A -0.1890A -2.95 -0.1507A -0.1296A -0.1824A -2.88 -0.1454A -0.1252A -0.1759A -2.81 -0.1402A -0.1208A -0.1693A -2.74 -0.1350A -0.1165A -0.1628A -2.67 -0.1298A -0.1122A -0.1563A -2.60 -0.1246A -0.1079A -0.1499A -2.53 -0.1195A -0.1036A -0.1434A -2.46 -0.1144A -99.3428mA -0.1371A -2.39 -0.1093A -95.1029mA -0.1307A -2.32 -0.1042A -90.8859mA -0.1244A -2.25 -99.2232mA -86.6935mA -0.1181A -2.18 -94.2316mA -82.5275mA -0.1119A -2.11 -89.2761mA -78.3899mA -0.1057A -2.04 -84.3596mA -74.2829mA -99.5422mA -1.97 -79.4857mA -70.2091mA -93.4649mA -1.90 -74.6583mA -66.1714mA -87.4506mA -1.83 -69.8822mA -62.1732mA -81.5061mA -1.76 -65.1627mA -58.2183mA -75.6397mA -1.69 -60.5063mA -54.3113mA -69.8609mA -1.62 -55.9206mA -50.4576mA -64.1817mA -1.55 -51.4151mA -46.6635mA -58.6167mA -1.48 -47.0011mA -42.9366mA -53.1843mA -1.41 -42.6929mA -39.2863mA -47.9079mA -1.34 -38.5086mA -35.7242mA -42.8176mA -1.27 -34.4716mA -32.2646mA -37.9461mA -1.20 -30.6132mA -28.9260mA -33.2962mA -1.13 -26.9756mA -25.7327mA -24.2972mA -1.06 -23.6089mA -22.7168mA -14.7038mA -0.99 -20.4876mA -19.9221mA -6.8193mA -0.92 -11.7113mA -17.4012mA -1.8181mA -0.85 -4.5723mA -15.1643mA -0.1778mA -0.78 -0.9550mA -7.9357mA -7.1191uA -0.71 -98.2353uA -2.5502mA -0.2256uA -0.64 -7.0584uA -0.4654mA -7.2112nA -0.57 -0.4718uA -57.2818uA -0.2477nA -0.50 -31.5449nA -6.1683uA -13.5823pA -0.43 -2.1402nA -0.6489uA -4.7284pA -0.36 -0.1524nA -68.2490nA -4.2066pA -0.29 -14.6599pA -7.2118nA -4.0464pA -0.22 -4.5846pA -0.7711nA -3.9051pA -0.15 -3.6763pA -86.4815pA -3.7650pA -0.08 -3.4708pA -12.6813pA -3.6250pA -0.01 -3.3245pA -4.4512pA -3.4850pA 0.06 -3.1839pA -3.3930pA -3.3450pA 0.13 -3.0438pA -3.1432pA -3.2050pA 0.20 -2.9038pA -2.9887pA -3.0650pA 0.27 -2.7637pA -2.8460pA -2.9250pA 0.34 -2.6237pA -2.7050pA -2.7850pA 0.41 -2.4837pA -2.5643pA -2.6450pA 0.48 -2.3437pA -2.4236pA -2.5050pA 0.55 -2.2037pA -2.2829pA -2.3650pA 0.62 -2.0637pA -2.1422pA -2.2250pA 0.69 -1.9237pA -2.0015pA -2.0850pA 0.76 -1.7837pA -1.8608pA -1.9450pA 0.83 -1.6437pA -1.7200pA -1.8050pA 0.90 -1.5037pA -1.5793pA -1.6650pA 0.97 -1.3637pA -1.4386pA -1.5250pA 1.04 -1.2237pA -1.2979pA -1.3849pA 1.11 -1.0837pA -1.1572pA -1.2449pA 1.18 -0.9436pA -1.0165pA -1.1049pA 1.25 -0.8036pA -0.8758pA -0.9649pA 1.32 -0.6636pA -0.7351pA -0.8249pA 1.39 -0.5236pA -0.5944pA -0.6849pA 1.46 -0.3836pA -0.4537pA -0.5449pA 1.53 -0.2436pA -0.3129pA -0.4049pA 1.60 -0.1036pA -0.1722pA -0.2649pA 1.67 36.4087fA -31.5223fA -0.1249pA 1.74 0.1764pA 0.1092pA 15.0906fA 1.81 0.3164pA 0.2499pA 0.1551pA 1.88 0.4564pA 0.3906pA 0.2951pA 1.95 0.5964pA 0.5313pA 0.4351pA 2.02 0.7364pA 0.6720pA 0.5751pA 2.09 0.8765pA 0.8128pA 0.7151pA 2.16 1.0165pA 0.9535pA 0.8551pA 2.23 1.1565pA 1.0942pA 0.9951pA 2.30 1.2965pA 1.2349pA 1.1351pA 2.37 1.4365pA 1.3756pA 1.2751pA 2.44 1.5765pA 1.5163pA 1.4151pA 2.51 1.7165pA 1.6570pA 1.5551pA 2.58 1.8565pA 1.7977pA 1.6951pA 2.65 1.9965pA 1.9385pA 1.8351pA 2.72 2.1365pA 2.0794pA 1.9751pA 2.79 2.2765pA 2.2206pA 2.1151pA 2.86 2.4165pA 2.3628pA 2.2552pA 2.93 2.5566pA 2.5086pA 2.3952pA 3.00 2.6966pA 2.6669pA 2.5352pA 3.07 2.8366pA 2.8783pA 2.6752pA 3.14 2.9767pA 3.3849pA 2.8152pA 3.21 3.1173pA 6.0412pA 2.9552pA 3.30 3.3008pA 47.6760pA 3.1352pA | [POWER_clamp] |Voltage I(typ) I(min) I(max) | -3.28 0.5488A 0.4530A 0.6862A -3.24 0.5381A 0.4444A 0.6725A -3.20 0.5274A 0.4357A 0.6587A -3.16 0.5166A 0.4271A 0.6450A -3.12 0.5059A 0.4185A 0.6313A -3.08 0.4953A 0.4099A 0.6176A -3.04 0.4846A 0.4013A 0.6039A -3.00 0.4740A 0.3927A 0.5903A -2.96 0.4633A 0.3842A 0.5767A -2.92 0.4527A 0.3756A 0.5631A -2.88 0.4421A 0.3671A 0.5495A -2.84 0.4316A 0.3586A 0.5360A -2.80 0.4210A 0.3502A 0.5225A -2.76 0.4105A 0.3417A 0.5090A -2.72 0.4000A 0.3333A 0.4956A -2.68 0.3896A 0.3249A 0.4822A -2.64 0.3791A 0.3166A 0.4688A -2.60 0.3687A 0.3083A 0.4554A -2.56 0.3584A 0.3000A 0.4421A -2.52 0.3480A 0.2918A 0.4289A -2.48 0.3377A 0.2837A 0.4156A -2.44 0.3275A 0.2756A 0.4024A -2.40 0.3173A 0.2675A 0.3893A -2.36 0.3071A 0.2595A 0.3762A -2.32 0.2971A 0.2515A 0.3631A -2.28 0.2871A 0.2435A 0.3501A -2.24 0.2772A 0.2356A 0.3371A -2.20 0.2674A 0.2277A 0.3243A -2.16 0.2576A 0.2198A 0.3115A -2.12 0.2480A 0.2120A 0.2987A -2.08 0.2383A 0.2042A 0.2861A -2.04 0.2287A 0.1964A 0.2737A -2.00 0.2192A 0.1887A 0.2614A -1.96 0.2097A 0.1810A 0.2492A -1.92 0.2002A 0.1734A 0.2371A -1.88 0.1908A 0.1657A 0.2251A -1.84 0.1815A 0.1582A 0.2132A -1.80 0.1722A 0.1507A 0.2014A -1.76 0.1631A 0.1432A 0.1896A -1.72 0.1539A 0.1358A 0.1780A -1.68 0.1449A 0.1285A 0.1665A -1.64 0.1359A 0.1212A 0.1551A -1.60 0.1271A 0.1140A 0.1438A -1.56 0.1183A 0.1069A 0.1327A -1.52 0.1096A 99.7985mA 0.1217A -1.48 0.1011A 92.8306mA 0.1109A -1.44 92.6942mA 85.9572mA 0.1002A -1.40 84.4267mA 79.1872mA 89.8369mA -1.36 76.3175mA 72.5307mA 79.6615mA -1.32 68.3850mA 65.9992mA 69.7540mA -1.28 60.6509mA 59.6065mA 60.1532mA -1.24 53.1412mA 53.3684mA 50.9070mA -1.20 45.8872mA 47.3035mA 42.0744mA -1.16 38.9274mA 41.4340mA 33.7334mA -1.12 32.3082mA 35.7861mA 25.9813mA -1.08 26.0882mA 30.3913mA 18.9443mA -1.04 20.3382mA 25.2868mA 12.7839mA -1.00 15.1450mA 20.5177mA 7.6973mA -0.96 10.6100mA 16.1361mA 3.8925mA -0.92 6.8431mA 12.2018mA 1.5003mA -0.88 3.9406mA 8.7790mA 0.3917mA -0.84 1.9421mA 5.9288mA 68.9492uA -0.80 0.7766mA 3.6944mA 9.9684uA -0.76 0.2413mA 2.0801mA 1.3778uA -0.72 60.0017uA 1.0322mA 0.1893uA -0.68 13.2935uA 0.4394mA 26.0722nA -0.64 2.8429uA 0.1578mA 3.6206nA -0.60 0.6031uA 49.0320uA 0.5161nA -0.56 0.1278uA 14.0573uA 80.4403pA -0.52 27.1167nA 3.9111uA 16.9929pA -0.48 5.7718nA 1.0785uA 6.8900pA -0.44 1.2386nA 0.2967uA 4.9540pA -0.40 0.2717nA 81.6050nA 4.4466pA -0.36 63.5546pA 22.4608nA 4.2455pA -0.32 17.8526pA 6.1930nA 4.1263pA -0.28 7.3954pA 1.7142nA 4.0327pA -0.24 4.7907pA 0.4787nA 3.9479pA -0.20 4.0298pA 0.1366nA 3.8662pA -0.16 3.7406pA 41.2666pA 3.7855pA -0.12 3.5870pA 14.3202pA 3.7053pA -0.08 3.4781pA 6.5086pA 3.6252pA -0.04 3.3861pA 4.1260pA 3.5452pA 0.00 3.3008pA 3.3219pA 3.4652pA | [Pulldown] |Voltage I(typ) I(min) I(max) | -3.30 -6.7106A -6.3987A -7.1087A -3.20 -6.4356A -6.1420A -6.8097A -3.10 -6.1606A -5.8853A -6.5107A -3.00 -5.8855A -5.6286A -6.2117A -2.90 -5.6105A -5.3719A -5.9127A -2.80 -5.3355A -5.1153A -5.6137A -2.70 -5.0605A -4.8586A -5.3147A -2.60 -4.7854A -4.6019A -5.0157A -2.50 -4.5104A -4.3452A -4.7168A -2.40 -4.2354A -4.0886A -4.4178A -2.30 -3.9603A -3.8319A -4.1188A -2.20 -3.6853A -3.5752A -3.8198A -2.10 -3.4103A -3.3185A -3.5208A -2.00 -3.1352A -3.0619A -3.2218A -1.90 -2.8602A -2.8052A -2.9228A -1.80 -2.5852A -2.5486A -2.6238A -1.70 -2.3102A -2.2919A -2.3248A -1.60 -2.0351A -2.0352A -2.0258A -1.50 -1.7601A -1.7786A -1.7267A -1.40 -1.4850A -1.5219A -1.4277A -1.30 -1.2100A -1.2652A -1.1287A -1.20 -0.9350A -1.0086A -0.8297A -1.10 -0.6599A -0.7519A -0.5315A -1.00 -0.3886A -0.4965A -0.2408A -0.90 -0.1323A -0.2497A -40.9999mA -0.80 -23.4507mA -56.4229mA -22.4221mA -0.70 -14.3192mA -13.7742mA -18.9601mA -0.60 -11.7606mA -9.2724mA -15.8641mA -0.50 -9.6083mA -7.4158mA -13.0521mA -0.40 -7.5935mA -5.8204mA -10.3758mA -0.30 -5.6410mA -4.2999mA -7.7514mA -0.20 -3.7294mA -2.8270mA -5.1543mA -0.10 -1.8503mA -1.3946mA -2.5724mA 0.00 -20.3586pA -83.2330pA -19.9275pA 0.10 1.7896mA 1.3396mA 2.5046mA 0.20 3.4861mA 2.6064mA 4.8823mA 0.30 5.0899mA 3.8008mA 7.1343mA 0.40 6.6018mA 4.9234mA 9.2616mA 0.50 8.0224mA 5.9745mA 11.2653mA 0.60 9.3524mA 6.9546mA 13.1465mA 0.70 10.5924mA 7.8641mA 14.9062mA 0.80 11.7430mA 8.7034mA 16.5455mA 0.90 12.8049mA 9.4729mA 18.0653mA 1.00 13.7786mA 10.1731mA 19.4668mA 1.10 14.6648mA 10.8043mA 20.7508mA 1.20 15.4641mA 11.3670mA 21.9183mA 1.30 16.1770mA 11.8616mA 22.9703mA 1.40 16.8042mA 12.2885mA 23.9076mA 1.50 17.3460mA 12.6480mA 24.7307mA 1.60 17.8027mA 12.9403mA 25.4399mA 1.70 18.1741mA 13.1657mA 26.0338mA 1.80 18.4584mA 13.3245mA 26.5074mA 1.90 18.6536mA 13.4231mA 26.8484mA 2.00 18.7715mA 13.4817mA 27.0585mA 2.10 18.8427mA 13.5197mA 27.1809mA 2.20 18.8904mA 13.5473mA 27.2590mA 2.30 18.9258mA 13.5690mA 27.3146mA 2.40 18.9538mA 13.5868mA 27.3573mA 2.50 18.9770mA 13.6020mA 27.3920mA 2.60 18.9969mA 13.6153mA 27.4212mA 2.70 19.0143mA 13.6272mA 27.4464mA 2.80 19.0299mA 13.6380mA 27.4687mA 2.90 19.0440mA 13.6479mA 27.4886mA 3.00 19.0568mA 13.6570mA 27.5068mA 3.10 19.0688mA 13.6655mA 27.5234mA 3.20 19.0799mA 13.6735mA 27.5388mA 3.30 19.0903mA 13.6810mA 27.5531mA 3.40 19.1001mA 13.6885mA 27.5666mA 3.50 19.1095mA 13.7000mA 27.5794mA 3.60 19.1187mA 13.7547mA 27.5917mA 3.70 19.1332mA 13.9658mA 27.6037mA 3.80 19.2104mA 15.1419mA 27.6157mA 3.90 19.4501mA 33.0824mA 27.6345mA 4.00 20.0523mA 0.1674A 27.7423mA 4.10 27.6230mA 0.3904A 28.0725mA 4.20 0.1372A 0.6231A 28.6677mA 4.30 0.3749A 0.8593A 30.1848mA 4.40 0.6237A 1.0959A 91.0921mA 4.50 0.8764A 1.3324A 0.3366A 4.60 1.1293A 1.5689A 0.6063A 4.70 1.3823A 1.8054A 0.8800A 4.80 1.6353A 2.0420A 1.1543A 4.90 1.8882A 2.2785A 1.4286A 5.00 2.1412A 2.5151A 1.7030A 5.10 2.3943A 2.7516A 1.9774A 5.20 2.6473A 2.9882A 2.2517A 5.30 2.9003A 3.2248A 2.5262A 5.40 3.1534A 3.4614A 2.8006A 5.50 3.4065A 3.6981A 3.0751A 5.60 3.6596A 3.9348A 3.3496A 5.70 3.9128A 4.1715A 3.6242A 5.80 4.1660A 4.4082A 3.8988A 5.90 4.4192A 4.6450A 4.1734A 6.00 4.6725A 4.8818A 4.4482A 6.10 4.9259A 5.1186A 4.7230A 6.20 5.1793A 5.3556A 4.9979A 6.30 5.4329A 5.5925A 5.2730A 6.40 5.6865A 5.8296A 5.5481A 6.50 5.9402A 6.0668A 5.8234A 6.60 6.1940A 6.3040A 6.0989A | [Pullup] |Voltage I(typ) I(min) I(max) | -3.30 6.1833A 5.9080A 6.5314A -3.20 5.9300A 5.6712A 6.2568A -3.10 5.6767A 5.4344A 5.9822A -3.00 5.4235A 5.1976A 5.7076A -2.90 5.1702A 4.9607A 5.4331A -2.80 4.9169A 4.7239A 5.1585A -2.70 4.6637A 4.4871A 4.8839A -2.60 4.4104A 4.2503A 4.6093A -2.50 4.1571A 4.0135A 4.3347A -2.40 3.9039A 3.7767A 4.0601A -2.30 3.6506A 3.5398A 3.7855A -2.20 3.3974A 3.3030A 3.5109A -2.10 3.1441A 3.0662A 3.2364A -2.00 2.8909A 2.8294A 2.9618A -1.90 2.6376A 2.5926A 2.6872A -1.80 2.3844A 2.3558A 2.4126A -1.70 2.1311A 2.1191A 2.1381A -1.60 1.8779A 1.8823A 1.8635A -1.50 1.6247A 1.6455A 1.5889A -1.40 1.3714A 1.4087A 1.3143A -1.30 1.1182A 1.1719A 1.0398A -1.20 0.8649A 0.9351A 0.7652A -1.10 0.6121A 0.6983A 0.4923A -1.00 0.3632A 0.4637A 0.2257A -0.90 0.1266A 0.2363A 39.6343mA -0.80 23.2247mA 55.5891mA 21.7688mA -0.70 14.6394mA 14.2020mA 18.6966mA -0.60 12.1400mA 9.8895mA 15.6558mA -0.50 9.8720mA 7.9528mA 12.7292mA -0.40 7.7143mA 6.2099mA 9.9459mA -0.30 5.6550mA 4.5521mA 7.2884mA -0.20 3.6839mA 2.9651mA 4.7469mA -0.10 1.7992mA 1.4477mA 2.3185mA 0.00 18.1962pA 22.4274pA 19.0582pA 0.10 -1.7121mA -1.3751mA -2.2089mA 0.20 -3.3348mA -2.6749mA -4.3068mA 0.30 -4.8684mA -3.8994mA -6.2942mA 0.40 -6.3130mA -5.0486mA -8.1715mA 0.50 -7.6688mA -6.1226mA -9.9391mA 0.60 -8.9361mA -7.1214mA -11.5976mA 0.70 -10.1150mA -8.0451mA -13.1473mA 0.80 -11.2057mA -8.8937mA -14.5886mA 0.90 -12.2084mA -9.6674mA -15.9220mA 1.00 -13.1233mA -10.3661mA -17.1478mA 1.10 -13.9506mA -10.9900mA -18.2665mA 1.20 -14.6906mA -11.5392mA -19.2785mA 1.30 -15.3433mA -12.0138mA -20.1841mA 1.40 -15.9092mA -12.4142mA -20.9836mA 1.50 -16.3885mA -12.7407mA -21.6773mA 1.60 -16.7814mA -12.9946mA -22.2649mA 1.70 -17.0891mA -13.1799mA -22.7458mA 1.80 -17.3158mA -13.3080mA -23.1194mA 1.90 -17.4752mA -13.3969mA -23.3922mA 2.00 -17.5883mA -13.4623mA -23.5853mA 2.10 -17.6729mA -13.5134mA -23.7253mA 2.20 -17.7395mA -13.5552mA -23.8322mA 2.30 -17.7943mA -13.5904mA -23.9179mA 2.40 -17.8407mA -13.6208mA -23.9891mA 2.50 -17.8809mA -13.6476mA -24.0498mA 2.60 -17.9164mA -13.6715mA -24.1028mA 2.70 -17.9480mA -13.6930mA -24.1497mA 2.80 -17.9767mA -13.7127mA -24.1918mA 2.90 -18.0028mA -13.7307mA -24.2299mA 3.00 -18.0268mA -13.7474mA -24.2647mA 3.10 -18.0490mA -13.7629mA -24.2968mA 3.20 -18.0696mA -13.7774mA -24.3266mA 3.30 -18.0889mA -13.7910mA -24.3543mA 3.40 -18.1070mA -13.8038mA -24.3802mA 3.50 -18.1240mA -13.8167mA -24.4045mA 3.60 -18.1402mA -13.8408mA -24.4275mA 3.70 -18.1559mA -13.9704mA -24.4492mA 3.80 -18.1838mA -15.0383mA -24.4699mA 3.90 -18.3202mA -32.7698mA -24.4898mA 4.00 -18.8127mA -0.1744A -24.5253mA 4.10 -26.2104mA -0.4153A -24.7225mA 4.20 -0.1410A -0.6684A -25.2189mA 4.30 -0.3980A -0.9247A -26.7408mA 4.40 -0.6691A -1.1811A -89.3521mA 4.50 -0.9438A -1.4374A -0.3551A 4.60 -1.2185A -1.6937A -0.6493A 4.70 -1.4933A -1.9501A -0.9479A 4.80 -1.7680A -2.2064A -1.2466A 4.90 -2.0427A -2.4628A -1.5454A 5.00 -2.3175A -2.7192A -1.8441A 5.10 -2.5922A -2.9755A -2.1429A 5.20 -2.8670A -3.2319A -2.4417A 5.30 -3.1418A -3.4883A -2.7405A 5.40 -3.4166A -3.7448A -3.0393A 5.50 -3.6914A -4.0012A -3.3381A 5.60 -3.9663A -4.2577A -3.6370A 5.70 -4.2411A -4.5141A -3.9359A 5.80 -4.5160A -4.7706A -4.2348A 5.90 -4.7910A -5.0272A -4.5338A 6.00 -5.0659A -5.2837A -4.8328A 6.10 -5.3410A -5.5403A -5.1319A 6.20 -5.6160A -5.7970A -5.4310A 6.30 -5.8911A -6.0537A -5.7302A 6.40 -6.1663A -6.3104A -6.0294A 6.50 -6.4415A -6.5672A -6.3287A 6.60 -6.7168A -6.8240A -6.6282A | [Ramp] | variable typ min max dV/dt_r 1.7552/0.1905n 1.6153/0.2229n 1.8956/0.1531n dV/dt_f 1.7644/0.2203n 1.6015/0.2692n 1.9181/0.1652n R_load = 0.5000k | [Rising Waveform] R_fixture = 0.500k V_fixture = 3.300 V_fixture_min = 3.135 V_fixture_max = 3.465 | | time V(typ) V(min) V(max) | 0.0000S 353.1632mV 443.6896mV 267.1982mV 15.1500pS -463.6323mV -349.5978mV -556.4248mV 30.3000pS -442.9195mV -332.7829mV -492.5314mV 45.4500pS -315.7375mV -233.0148mV -319.9534mV 60.6100pS -68.3089mV -98.4960mV -8.9555mV 75.7600pS 187.6216mV 123.1001mV 390.4017mV 90.9100pS 490.4673mV 367.1820mV 833.8914mV 110.0000pS 771.1675mV 618.4706mV 1.2352V 120.0000pS 1.0816V 870.5065mV 1.6180V 140.0000pS 1.3854V 1.1196V 1.9186V 150.0000pS 1.6611V 1.3612V 2.1155V 170.0000pS 1.8762V 1.5854V 2.2997V 180.0000pS 2.0464V 1.7697V 2.4457V 200.0000pS 2.1859V 1.9741V 2.5690V 210.0000pS 2.3017V 2.1340V 2.6720V 230.0000pS 2.4014V 2.2217V 2.7617V 240.0000pS 2.4875V 2.2986V 2.8378V 260.0000pS 2.5637V 2.3673V 2.9052V 270.0000pS 2.6306V 2.4289V 2.9630V 290.0000pS 2.6905V 2.4843V 3.0146V 300.0000pS 2.7436V 2.5344V 3.0591V 320.0000pS 2.7914V 2.5799V 3.0993V 330.0000pS 2.8340V 2.6213V 3.1341V 350.0000pS 2.8726V 2.6590V 3.1660V 360.0000pS 2.9073V 2.6934V 3.1936V 380.0000pS 2.9389V 2.7249V 3.2192V 390.0000pS 2.9674V 2.7539V 3.2413V 410.0000pS 2.9934V 2.7803V 3.2620V 420.0000pS 3.0170V 2.8047V 3.2800V 440.0000pS 3.0387V 2.8272V 3.2968V 450.0000pS 3.0584V 2.8478V 3.3115V 470.0000pS 3.0766V 2.8670V 3.3255V 480.0000pS 3.0931V 2.8846V 3.3374V 500.0000pS 3.1084V 2.9010V 3.3489V 520.0000pS 3.1225V 2.9162V 3.3588V 530.0000pS 3.1355V 2.9303V 3.3683V 550.0000pS 3.1474V 2.9434V 3.3764V 560.0000pS 3.1585V 2.9556V 3.3843V 580.0000pS 3.1687V 2.9670V 3.3909V 590.0000pS 3.1782V 2.9776V 3.3976V 610.0000pS 3.1869V 2.9875V 3.4031V 620.0000pS 3.1950V 2.9967V 3.4086V 640.0000pS 3.2024V 3.0053V 3.4132V 650.0000pS 3.2127V 3.0134V 3.4178V 670.0000pS 3.2219V 3.0209V 3.4215V 680.0000pS 3.2275V 3.0280V 3.4255V 700.0000pS 3.2326V 3.0347V 3.4285V 710.0000pS 3.2374V 3.0408V 3.4318V 730.0000pS 3.2419V 3.0467V 3.4343V 740.0000pS 3.2460V 3.0521V 3.4371V 760.0000pS 3.2499V 3.0573V 3.4392V 770.0000pS 3.2534V 3.0621V 3.4415V 790.0000pS 3.2568V 3.0666V 3.4433V 800.0000pS 3.2598V 3.0709V 3.4452V 820.0000pS 3.2627V 3.0749V 3.4467V 830.0000pS 3.2653V 3.0787V 3.4483V 850.0000pS 3.2679V 3.0822V 3.4495V 860.0000pS 3.2701V 3.0855V 3.4509V 880.0000pS 3.2724V 3.0887V 3.4518V 890.0000pS 3.2743V 3.0916V 3.4534V 910.0000pS 3.2762V 3.0944V 3.4548V 920.0000pS 3.2779V 3.0970V 3.4555V 940.0000pS 3.2795V 3.0994V 3.4564V 950.0000pS 3.2810V 3.1017V 3.4569V 970.0000pS 3.2824V 3.1039V 3.4577V 980.0000pS 3.2837V 3.1059V 3.4581V 1000.0000pS 3.2849V 3.1079V 3.4588V 1.0200nS 3.2859V 3.1097V 3.4592V 1.0300nS 3.2871V 3.1114V 3.4597V 1.0500nS 3.2880V 3.1130V 3.4600V 1.0600nS 3.2889V 3.1145V 3.4605V 1.0800nS 3.2898V 3.1159V 3.4608V 1.0900nS 3.2905V 3.1173V 3.4612V 1.1100nS 3.2913V 3.1186V 3.4614V 1.1200nS 3.2920V 3.1198V 3.4618V 1.1400nS 3.2926V 3.1209V 3.4619V 1.1500nS 3.2933V 3.1219V 3.4623V 1.1700nS 3.2937V 3.1229V 3.4624V 1.1800nS 3.2943V 3.1239V 3.4627V 1.2000nS 3.2948V 3.1247V 3.4628V 1.2100nS 3.2952V 3.1256V 3.4631V 1.2300nS 3.2957V 3.1264V 3.4631V 1.2400nS 3.2961V 3.1272V 3.4634V 1.2600nS 3.2964V 3.1278V 3.4635V 1.2700nS 3.2968V 3.1285V 3.4637V 1.2900nS 3.2971V 3.1291V 3.4638V 1.3000nS 3.2974V 3.1297V 3.4640V 1.3200nS 3.2977V 3.1302V 3.4640V 1.3300nS 3.2979V 3.1308V 3.4642V 1.3500nS 3.2982V 3.1313V 3.4642V 1.3600nS 3.2984V 3.1317V 3.4644V 1.3800nS 3.2986V 3.1321V 3.4644V 1.3900nS 3.2989V 3.1326V 3.4646V 1.4100nS 3.2991V 3.1329V 3.4646V 1.4200nS 3.2993V 3.1333V 3.4647V 1.4400nS 3.2994V 3.1337V 3.4647V 1.4500nS 3.2995V 3.1340V 3.4649V 1.4700nS 3.2997V 3.1343V 3.4649V 1.4800nS 3.2999V 3.1347V 3.4650V 1.5000nS 3.3000V 3.1350V 3.4650V [Rising Waveform] R_fixture = 0.500k V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.0000S 992.9571pV 5.2197nV 718.7816pV 15.1500pS -606.4245mV -559.0348mV -642.6406mV 30.3000pS -516.3121mV -469.8261mV -548.7220mV 45.4500pS -443.3192mV -388.8897mV -432.4778mV 60.6100pS -354.2415mV -307.2952mV -306.7191mV 75.7600pS -223.3998mV -198.9100mV -92.2230mV 90.9100pS -37.6252mV -58.5638mV 164.2810mV 110.0000pS 175.8190mV 103.0372mV 607.0326mV 120.0000pS 396.7580mV 271.9502mV 1.0569V 140.0000pS 620.5340mV 443.5053mV 1.3575V 150.0000pS 844.3100mV 614.9665mV 1.6356V 170.0000pS 1.0647V 784.6415mV 1.8560V 180.0000pS 1.2796V 951.4966mV 2.0328V 200.0000pS 1.4838V 1.1141V 2.1765V 210.0000pS 1.6608V 1.2715V 2.2935V 230.0000pS 1.8049V 1.4212V 2.3921V 240.0000pS 1.9273V 1.5577V 2.4759V 260.0000pS 2.0750V 1.6742V 2.5483V 270.0000pS 2.1951V 1.7724V 2.6111V 290.0000pS 2.2617V 1.8565V 2.6661V 300.0000pS 2.3202V 1.9290V 2.7143V 320.0000pS 2.3722V 1.9930V 2.7571V 330.0000pS 2.4185V 2.0498V 2.7949V 350.0000pS 2.4602V 2.1005V 2.8285V 360.0000pS 2.4976V 2.1461V 2.8585V 380.0000pS 2.5315V 2.1872V 2.8855V 390.0000pS 2.5620V 2.2245V 2.9097V 410.0000pS 2.5899V 2.2585V 2.9314V 420.0000pS 2.6151V 2.2895V 2.9512V 440.0000pS 2.6383V 2.3178V 2.9690V 450.0000pS 2.6594V 2.3440V 2.9853V 470.0000pS 2.6788V 2.3678V 3.0000V 480.0000pS 2.6964V 2.3898V 3.0135V 500.0000pS 2.7129V 2.4101V 3.0257V 520.0000pS 2.7278V 2.4289V 3.0370V 530.0000pS 2.7418V 2.4462V 3.0472V 550.0000pS 2.7545V 2.4624V 3.0565V 560.0000pS 2.7666V 2.4773V 3.0651V 580.0000pS 2.7775V 2.4912V 3.0730V 590.0000pS 2.7878V 2.5040V 3.0803V 610.0000pS 2.7972V 2.5160V 3.0869V 620.0000pS 2.8062V 2.5272V 3.0930V 640.0000pS 2.8143V 2.5376V 3.0987V 650.0000pS 2.8221V 2.5474V 3.1037V 670.0000pS 2.8291V 2.5565V 3.1085V 680.0000pS 2.8359V 2.5651V 3.1128V 700.0000pS 2.8420V 2.5730V 3.1168V 710.0000pS 2.8479V 2.5806V 3.1204V 730.0000pS 2.8533V 2.5876V 3.1238V 740.0000pS 2.8585V 2.5943V 3.1269V 760.0000pS 2.8632V 2.6005V 3.1297V 770.0000pS 2.8677V 2.6063V 3.1324V 790.0000pS 2.8717V 2.6119V 3.1348V 800.0000pS 2.8758V 2.6170V 3.1370V 820.0000pS 2.8794V 2.6220V 3.1391V 830.0000pS 2.8828V 2.6266V 3.1410V 850.0000pS 2.8859V 2.6310V 3.1426V 860.0000pS 2.8891V 2.6351V 3.1442V 880.0000pS 2.8918V 2.6390V 3.1458V 890.0000pS 2.8945V 2.6427V 3.1471V 910.0000pS 2.8969V 2.6462V 3.1484V 920.0000pS 2.8992V 2.6495V 3.1495V 940.0000pS 2.9014V 2.6526V 3.1506V 950.0000pS 2.9034V 2.6570V 3.1515V 970.0000pS 2.9053V 2.6610V 3.1524V 980.0000pS 2.9071V 2.6635V 3.1533V 1000.0000pS 2.9087V 2.6659V 3.1540V 1.0200nS 2.9104V 2.6682V 3.1547V 1.0300nS 2.9118V 2.6702V 3.1555V 1.0500nS 2.9132V 2.6723V 3.1560V 1.0600nS 2.9144V 2.6742V 3.1566V 1.0800nS 2.9158V 2.6761V 3.1571V 1.0900nS 2.9168V 2.6778V 3.1576V 1.1100nS 2.9179V 2.6794V 3.1580V 1.1200nS 2.9189V 2.6810V 3.1585V 1.1400nS 2.9199V 2.6824V 3.1588V 1.1500nS 2.9208V 2.6838V 3.1592V 1.1700nS 2.9216V 2.6851V 3.1595V 1.1800nS 2.9224V 2.6864V 3.1599V 1.2000nS 2.9231V 2.6875V 3.1602V 1.2100nS 2.9238V 2.6887V 3.1605V 1.2300nS 2.9244V 2.6898V 3.1606V 1.2400nS 2.9250V 2.6908V 3.1609V 1.2600nS 2.9255V 2.6918V 3.1611V 1.2700nS 2.9261V 2.6927V 3.1613V 1.2900nS 2.9266V 2.6936V 3.1615V 1.3000nS 2.9271V 2.6944V 3.1617V 1.3200nS 2.9275V 2.6952V 3.1619V 1.3300nS 2.9279V 2.6959V 3.1621V 1.3500nS 2.9283V 2.6967V 3.1621V 1.3600nS 2.9287V 2.6973V 3.1623V 1.3800nS 2.9290V 2.6980V 3.1624V 1.3900nS 2.9293V 2.6985V 3.1625V 1.4100nS 2.9297V 2.6991V 3.1627V 1.4200nS 2.9300V 2.6997V 3.1628V 1.4400nS 2.9303V 2.7002V 3.1629V 1.4500nS 2.9304V 2.7007V 3.1630V 1.4700nS 2.9307V 2.7012V 3.1631V 1.4800nS 2.9310V 2.7015V 3.1632V 1.5000nS 2.9312V 2.7019V 3.1633V [Falling Waveform] R_fixture = 0.500k V_fixture = 3.300 V_fixture_min = 3.135 V_fixture_max = 3.465 | | time V(typ) V(min) V(max) | 0.0000S 3.3000V 3.1350V 3.4650V 15.1500pS 3.9216V 3.6866V 4.1275V 30.3000pS 3.8619V 3.6305V 4.0377V 45.4500pS 3.7808V 3.5394V 3.9077V 60.6100pS 3.6839V 3.4569V 3.7924V 75.7600pS 3.5524V 3.3602V 3.4002V 90.9100pS 3.3622V 3.2370V 2.9123V 110.0000pS 3.1362V 3.0838V 2.5699V 120.0000pS 2.9014V 2.9207V 2.2117V 140.0000pS 2.6618V 2.7542V 1.9143V 150.0000pS 2.4205V 2.5859V 1.7072V 170.0000pS 2.1815V 2.4179V 1.5244V 180.0000pS 1.9547V 2.2511V 1.3735V 200.0000pS 1.7821V 2.0871V 1.2504V 210.0000pS 1.6453V 1.9275V 1.1468V 230.0000pS 1.5214V 1.7808V 1.0594V 240.0000pS 1.4135V 1.6627V 983.2945mV 260.0000pS 1.3196V 1.5666V 917.3219mV 270.0000pS 1.2030V 1.4819V 858.8396mV 290.0000pS 1.1051V 1.4047V 807.1754mV 300.0000pS 1.0492V 1.3343V 760.6008mV 320.0000pS 999.3808mV 1.2713V 718.9237mV 330.0000pS 954.3271mV 1.2145V 680.9918mV 350.0000pS 913.5963mV 1.1635V 646.8051mV 360.0000pS 876.3237mV 1.1173V 615.4033mV 380.0000pS 842.4134mV 1.0753V 586.8824mV 390.0000pS 811.0968mV 1.0369V 560.6661mV 410.0000pS 782.3738mV 1.0018V 536.6586mV 420.0000pS 755.6683mV 969.5614mV 514.5717mV 440.0000pS 731.0761mV 939.7753mV 494.4054mV 450.0000pS 708.0209mV 912.2731mV 475.6795mV 470.0000pS 686.6948mV 886.7694mV 458.6822mV 480.0000pS 666.6176mV 863.0738mV 442.8372mV 500.0000pS 647.9813mV 840.9007mV 428.5287mV 520.0000pS 630.4017mV 820.3455mV 415.1806mV 530.0000pS 613.9749mV 800.9322mV 402.9847mV 550.0000pS 598.5087mV 782.8512mV 391.7492mV 560.0000pS 584.0032mV 765.8170mV 381.4740mV 580.0000pS 570.3622mV 749.8296mV 371.9670mV 590.0000pS 557.4897mV 734.6986mV 363.3243mV 610.0000pS 545.2897mV 720.4241mV 355.2578mV 620.0000pS 533.9542mV 706.9110mV 348.0555mV 640.0000pS 523.0991mV 694.1591mV 341.2374mV 650.0000pS 513.0124mV 682.0734mV 335.0915mV 670.0000pS 503.4061mV 670.5586mV 329.4257mV 680.0000pS 494.3762mV 659.6149mV 324.2401mV 700.0000pS 485.8265mV 649.2421mV 319.4386mV 710.0000pS 477.8533mV 639.3451mV 315.1172mV 730.0000pS 470.2643mV 630.0191mV 311.0840mV 740.0000pS 463.1556mV 620.9786mV 307.5308mV 760.0000pS 456.4312mV 612.4139mV 304.0738mV 770.0000pS 450.0910mV 604.2299mV 301.0008mV 790.0000pS 444.1351mV 596.4265mV 298.2159mV 800.0000pS 438.4673mV 589.0038mV 295.6231mV 820.0000pS 433.1839mV 581.8665mV 293.2224mV 830.0000pS 428.1886mV 575.0148mV 291.1097mV 850.0000pS 423.3854mV 568.5437mV 288.9970mV 860.0000pS 418.9665mV 562.2629mV 287.2685mV 880.0000pS 414.8358mV 553.4127mV 285.5400mV 890.0000pS 410.8972mV 545.1335mV 284.0035mV 910.0000pS 407.1507mV 539.8044mV 282.5630mV 920.0000pS 403.6924mV 534.8559mV 281.3146mV 940.0000pS 400.3302mV 530.0026mV 280.0662mV 950.0000pS 397.2562mV 525.4347mV 279.0099mV 970.0000pS 394.3743mV 521.0572mV 278.0496mV 980.0000pS 391.5885mV 516.8701mV 277.0893mV 1000.0000pS 388.9948mV 512.7780mV 276.2250mV 1.0200nS 386.5932mV 508.8763mV 275.5528mV 1.0300nS 384.2877mV 505.1650mV 274.7846mV 1.0500nS 382.1743mV 501.6439mV 274.1124mV 1.0600nS 380.1569mV 498.2181mV 273.5362mV 1.0800nS 378.2357mV 494.9825mV 272.9600mV 1.0900nS 376.4105mV 491.8421mV 272.4799mV 1.1100nS 374.7774mV 488.8921mV 271.9997mV 1.1200nS 373.1443mV 486.0372mV 271.6156mV 1.1400nS 371.6073mV 483.3726mV 271.2315mV 1.1500nS 370.2624mV 480.7080mV 270.8473mV 1.1700nS 368.9175mV 478.2338mV 270.5593mV 1.1800nS 367.6687mV 475.7596mV 270.1751mV 1.2000nS 366.5159mV 473.4756mV 269.9831mV 1.2100nS 365.3632mV 471.2869mV 269.6950mV 1.2300nS 364.3065mV 469.1933mV 269.4069mV 1.2400nS 363.3459mV 467.1949mV 269.2148mV 1.2600nS 362.4813mV 465.2916mV 269.0228mV 1.2700nS 361.5207mV 463.3883mV 268.8307mV 1.2900nS 360.7522mV 461.6754mV 268.6387mV 1.3000nS 359.9836mV 459.9625mV 268.4466mV 1.3200nS 359.2151mV 458.3447mV 268.3506mV 1.3300nS 358.5427mV 456.8221mV 268.1585mV 1.3500nS 357.9663mV 455.2995mV 267.9664mV 1.3600nS 357.2939mV 453.8720mV 267.8704mV 1.3800nS 356.8136mV 452.5397mV 267.7744mV 1.3900nS 356.2372mV 451.3026mV 267.6784mV 1.4100nS 355.7569mV 450.0655mV 267.5823mV 1.4200nS 355.2765mV 448.8284mV 267.4863mV 1.4400nS 354.7962mV 447.6864mV 267.3903mV 1.4500nS 354.4120mV 446.6396mV 267.3903mV 1.4700nS 354.0277mV 445.5928mV 267.2942mV 1.4800nS 353.4513mV 444.5460mV 267.2942mV 1.5000nS 353.1632mV 443.6896mV 267.1982mV [Falling Waveform] R_fixture = 0.500k V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.0000S 2.9312V 2.7019V 3.1633V 15.1500pS 3.6365V 3.3630V 3.8788V 30.3000pS 3.6111V 3.3399V 3.7601V 45.4500pS 3.4144V 3.0938V 3.4322V 60.6100pS 3.1941V 2.7461V 3.0441V 75.7600pS 2.7472V 2.5166V 2.5531V 90.9100pS 2.2843V 2.2650V 2.0986V 110.0000pS 1.9591V 2.0148V 1.7667V 120.0000pS 1.7141V 1.7761V 1.5779V 140.0000pS 1.5480V 1.5884V 1.3742V 150.0000pS 1.3831V 1.4441V 1.2154V 170.0000pS 1.2459V 1.3198V 1.0733V 180.0000pS 1.1295V 1.2115V 955.5905mV 200.0000pS 1.0299V 1.1167V 854.5608mV 210.0000pS 942.6369mV 1.0338V 768.0187mV 230.0000pS 865.9512mV 959.7157mV 692.1265mV 240.0000pS 797.5092mV 893.6385mV 625.6369mV 260.0000pS 736.3523mV 833.6113mV 566.4390mV 270.0000pS 681.1386mV 779.3504mV 513.8614mV 290.0000pS 631.2929mV 729.5326mV 466.5606mV 300.0000pS 585.8566mV 684.2522mV 424.1531mV 320.0000pS 544.4463mV 642.2804mV 385.7753mV 330.0000pS 506.3911mV 603.9008mV 351.0433mV 350.0000pS 471.4991mV 568.1681mV 319.5735mV 360.0000pS 439.2911mV 535.2712mV 290.9820mV 380.0000pS 409.5754mV 504.5487mV 253.1798mV 390.0000pS 382.0644mV 476.0948mV 219.7910mV 410.0000pS 356.5664mV 449.4370mV 200.1224mV 420.0000pS 332.8897mV 424.6699mV 182.2767mV 440.0000pS 310.7467mV 401.2262mV 165.9661mV 450.0000pS 290.2332mV 379.5786mV 151.0947mV 470.0000pS 271.0618mV 358.9708mV 137.5665mV 480.0000pS 253.2324mV 339.7810mV 125.2856mV 500.0000pS 236.5533mV 321.5365mV 114.0600mV 520.0000pS 220.9285mV 304.5209mV 103.8899mV 530.0000pS 206.3583mV 288.2616mV 94.5636mV 550.0000pS 192.8424mV 273.1366mV 86.1400mV 560.0000pS 180.0934mV 258.6734mV 78.3912mV 580.0000pS 168.2071mV 245.0609mV 71.4152mV 590.0000pS 157.0877mV 232.1101mV 64.9852mV 610.0000pS 146.6393mV 219.9156mV 59.2099mV 620.0000pS 136.9577mV 208.2883mV 53.8739mV 640.0000pS 127.8513mV 197.4172mV 49.0937mV 650.0000pS 119.3200mV 186.9243mV 44.6647mV 670.0000pS 111.4597mV 177.0931mV 40.7091mV 680.0000pS 103.9828mV 167.6400mV 37.0319mV 700.0000pS 96.9853mV 158.7540mV 33.7593mV 710.0000pS 90.5064mV 150.2462mV 30.7052mV 730.0000pS 84.4515mV 142.3056mV 27.9980mV 740.0000pS 78.7482mV 134.6486mV 25.4603mV 760.0000pS 73.4580mV 127.3697mV 23.2212mV 770.0000pS 68.4708mV 120.4690mV 21.1113mV 790.0000pS 63.8498mV 113.9463mV 19.2599mV 800.0000pS 59.4893mV 107.7073mV 17.5046mV 820.0000pS 55.4533mV 101.8463mV 15.9742mV 830.0000pS 51.6412mV 96.1745mV 14.5126mV 850.0000pS 48.1169mV 90.8807mV 13.2479mV 860.0000pS 44.7841mV 85.7761mV 12.0300mV 880.0000pS 41.7072mV 81.0023mV 10.9853mV 890.0000pS 38.7935mV 76.3823mV 9.9693mV 910.0000pS 36.1075mV 72.0676mV 9.1068mV 920.0000pS 33.5601mV 67.8929mV 8.2583mV 940.0000pS 31.2155mV 63.9978mV 7.5466mV 950.0000pS 28.9883mV 60.2255mV 6.8370mV 970.0000pS 26.9421mV 56.7097mV 6.2502mV 980.0000pS 24.9946mV 53.3011mV 5.6559mV 1000.0000pS 23.2089mV 50.1278mV 5.1725mV 1.0200nS 21.5057mV 47.0480mV 4.6739mV 1.0300nS 19.9476mV 44.1843mV 4.2762mV 1.0500nS 18.4579mV 41.4016mV 3.8571mV 1.0600nS 17.0984mV 38.8176mV 3.5301mV 1.0800nS 15.7952mV 36.3033mV 3.1770mV 1.0900nS 14.6092mV 33.9720mV 2.9087mV 1.1100nS 13.4689mV 31.7003mV 2.6106mV 1.1200nS 12.4343mV 29.5973mV 2.3907mV 1.1400nS 10.9850mV 27.5448mV 2.1383mV 1.1500nS 9.6601mV 25.6479mV 1.9587mV 1.1700nS 8.8731mV 23.7935mV 1.7442mV 1.1800nS 8.1079mV 22.0827mV 1.5978mV 1.2000nS 7.4216mV 20.4073mV 1.4149mV 1.2100nS 6.7513mV 18.8645mV 1.2960mV 1.2300nS 6.1530mV 17.3507mV 1.1395mV 1.2400nS 5.5655mV 15.9597mV 1.0434mV 1.2600nS 5.0438mV 14.5918mV 908.7884uV 1.2700nS 4.5287mV 13.3378mV 831.4570uV 1.2900nS 4.0740mV 12.1018mV 715.2680uV 1.3000nS 3.6222mV 10.9714mV 653.4797uV 1.3200nS 3.2260mV 9.8543mV 552.5459uV 1.3300nS 2.8293mV 8.8355mV 503.6141uV 1.3500nS 2.4842mV 7.8260mV 415.5370uV 1.3600nS 2.1359mV 6.9079mV 377.1591uV 1.3800nS 1.8353mV 5.9954mV 299.9237uV 1.3900nS 1.5291mV 5.1681mV 270.1808uV 1.4100nS 1.2673mV 4.3433mV 201.9642uV 1.4200nS 998.0654uV 3.5980mV 179.5132uV 1.4400nS 770.2131uV 2.5166mV 118.8761uV 1.4500nS 533.2542uV 1.5066mV 102.2777uV 1.4700nS 335.0217uV 901.9262uV 48.0690uV 1.4800nS 126.2449uV 424.3553uV 17.4627uV 1.5000nS 1.0233nV 5.4061nV 736.8003pV | |End [Model] XOUT |************************************************************************ | Model in_pd |************************************************************************ | [Model] in_pd Model_type Input Vinl = 0.8000V Vinh = 2.0000V C_comp 3.000pF 3.000pF 3.000pF | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.1350V 3.4650V [GND_clamp] |Voltage I(typ) I(min) I(max) | -3.30 -4.6058A -4.6090A -4.6012A -3.23 -4.4718A -4.4776A -4.4640A -3.16 -4.3379A -4.3462A -4.3269A -3.09 -4.2041A -4.2149A -4.1899A -3.02 -4.0703A -4.0836A -4.0530A -2.95 -3.9365A -3.9524A -3.9162A -2.88 -3.8029A -3.8212A -3.7795A -2.81 -3.6692A -3.6900A -3.6428A -2.74 -3.5357A -3.5589A -3.5062A -2.67 -3.4022A -3.4279A -3.3697A -2.60 -3.2687A -3.2969A -3.2333A -2.53 -3.1353A -3.1659A -3.0969A -2.46 -3.0019A -3.0349A -2.9606A -2.39 -2.8686A -2.9040A -2.8244A -2.32 -2.7354A -2.7732A -2.6882A -2.25 -2.6021A -2.6424A -2.5521A -2.18 -2.4690A -2.5117A -2.4161A -2.11 -2.3359A -2.3812A -2.2801A -2.04 -2.2029A -2.2509A -2.1441A -1.97 -2.0701A -2.1211A -2.0083A -1.90 -1.9375A -1.9919A -1.8725A -1.83 -1.8056A -1.8630A -1.7369A -1.76 -1.6743A -1.7341A -1.6016A -1.69 -1.5432A -1.6052A -1.4670A -1.62 -1.4120A -1.4763A -1.3331A -1.55 -1.2809A -1.3475A -1.1994A -1.48 -1.1500A -1.2187A -1.0661A -1.41 -1.0196A -1.0903A -0.9332A -1.34 -0.8898A -0.9624A -0.8010A -1.27 -0.7607A -0.8353A -0.6695A -1.20 -0.6327A -0.7092A -0.5392A -1.13 -0.5062A -0.5845A -0.4106A -1.06 -0.3819A -0.4616A -0.2852A -0.99 -0.2617A -0.3415A -0.1689A -0.92 -0.1526A -0.2273A -77.7103mA -0.85 -69.8583mA -0.1274A -42.1621mA -0.78 -34.5275mA -56.8673mA -36.7150mA -0.71 -27.1766mA -27.7410mA -33.6806mA -0.64 -24.6180mA -20.6887mA -31.4095mA -0.57 -23.4950mA -18.6208mA -30.4197mA -0.50 -23.1605mA -17.9576mA -30.2051mA -0.43 -23.0818mA -17.7913mA -30.1485mA -0.36 -23.0415mA -17.7415mA -30.1023mA -0.29 -23.0041mA -17.7094mA -30.0558mA -0.22 -22.9659mA -17.6786mA -30.0083mA -0.15 -22.9265mA -17.6471mA -29.9596mA -0.08 -22.8858mA -17.6144mA -29.9095mA -0.01 -22.8438mA -17.5805mA -29.8580mA 0.06 -22.8002mA -17.5453mA -29.8048mA 0.13 -22.7550mA -17.5086mA -29.7497mA 0.20 -22.7079mA -17.4704mA -29.6928mA 0.27 -22.6590mA -17.4304mA -29.6337mA 0.34 -22.6080mA -17.3885mA -29.5724mA 0.41 -22.5546mA -17.3446mA -29.5085mA 0.48 -22.4988mA -17.2984mA -29.4420mA 0.55 -22.4402mA -17.2496mA -29.3726mA 0.62 -22.3785mA -17.1980mA -29.3000mA 0.69 -22.3135mA -17.1432mA -29.2238mA 0.76 -22.2447mA -17.0848mA -29.1438mA 0.83 -22.1716mA -17.0223mA -29.0595mA 0.90 -22.0938mA -16.9552mA -28.9704mA 0.97 -22.0105mA -16.8825mA -28.8759mA 1.04 -21.9210mA -16.8035mA -28.7755mA 1.11 -21.8242mA -16.7169mA -28.6682mA 1.18 -21.7190mA -16.6212mA -28.5531mA 1.25 -21.6037mA -16.5144mA -28.4290mA 1.32 -21.4764mA -16.3938mA -28.2944mA 1.39 -21.3344mA -16.2559mA -28.1475mA 1.46 -21.1743mA -16.0959mA -27.9858mA 1.53 -20.9914mA -15.9078mA -27.8063mA 1.60 -20.7796mA -15.6847mA -27.6050mA 1.67 -20.5310mA -15.4203mA -27.3764mA 1.74 -20.2365mA -15.1111mA -27.1132mA 1.81 -19.8876mA -14.7561mA -26.8058mA 1.88 -19.4798mA -14.3561mA -26.4421mA 1.95 -19.0128mA -13.9120mA -26.0087mA 2.02 -18.4890mA -13.4244mA -25.4948mA 2.09 -17.9110mA -12.8938mA -24.8967mA 2.16 -17.2804mA -12.3205mA -24.2181mA 2.23 -16.5984mA -11.7047mA -23.4656mA 2.30 -15.8656mA -11.0468mA -22.6444mA 2.37 -15.0824mA -10.3467mA -21.7581mA 2.44 -14.2492mA -9.6048mA -20.8087mA 2.51 -13.3662mA -8.8212mA -19.7973mA 2.58 -12.4336mA -7.9960mA -18.7246mA 2.65 -11.4516mA -7.1294mA -17.5912mA 2.72 -10.4202mA -6.2215mA -16.3974mA 2.79 -9.3398mA -5.2726mA -15.1433mA 2.86 -8.2104mA -4.2827mA -13.8293mA 2.93 -7.0323mA -3.2519mA -12.4556mA 3.00 -5.8054mA -2.1805mA -11.0223mA 3.07 -4.5301mA -1.0686mA -9.5295mA 3.14 -3.2064mA 83.6165uA -7.9775mA 3.21 -1.8345mA 1.2665mA -6.3664mA 3.30 0.3096nA 2.8200mA 0.2084mA | [POWER_clamp] |Voltage I(typ) I(min) I(max) | -3.28 3.3866A 3.3118A 3.4711A -3.24 3.3244A 3.2533A 3.4057A -3.20 3.2625A 3.1953A 3.3405A -3.16 3.2009A 3.1376A 3.2756A -3.12 3.1397A 3.0803A 3.2111A -3.08 3.0791A 3.0234A 3.1471A -3.04 3.0189A 2.9669A 3.0835A -3.00 2.9593A 2.9108A 3.0205A -2.96 2.9003A 2.8550A 2.9580A -2.92 2.8418A 2.7996A 2.8962A -2.88 2.7838A 2.7444A 2.8348A -2.84 2.7262A 2.6896A 2.7741A -2.80 2.6689A 2.6351A 2.7137A -2.76 2.6119A 2.5808A 2.6536A -2.72 2.5552A 2.5267A 2.5937A -2.68 2.4985A 2.4727A 2.5339A -2.64 2.4420A 2.4189A 2.4741A -2.60 2.3855A 2.3652A 2.4144A -2.56 2.3291A 2.3116A 2.3547A -2.52 2.2727A 2.2580A 2.2950A -2.48 2.2163A 2.2044A 2.2353A -2.44 2.1599A 2.1508A 2.1757A -2.40 2.1035A 2.0973A 2.1161A -2.36 2.0472A 2.0437A 2.0565A -2.32 1.9909A 1.9900A 1.9969A -2.28 1.9346A 1.9363A 1.9374A -2.24 1.8783A 1.8824A 1.8780A -2.20 1.8221A 1.8285A 1.8185A -2.16 1.7658A 1.7746A 1.7591A -2.12 1.7096A 1.7207A 1.6998A -2.08 1.6535A 1.6669A 1.6404A -2.04 1.5973A 1.6130A 1.5812A -2.00 1.5412A 1.5592A 1.5219A -1.96 1.4852A 1.5054A 1.4628A -1.92 1.4291A 1.4516A 1.4037A -1.88 1.3731A 1.3978A 1.3446A -1.84 1.3172A 1.3441A 1.2856A -1.80 1.2613A 1.2904A 1.2267A -1.76 1.2054A 1.2367A 1.1679A -1.72 1.1496A 1.1830A 1.1092A -1.68 1.0939A 1.1295A 1.0506A -1.64 1.0382A 1.0759A 0.9920A -1.60 0.9826A 1.0224A 0.9335A -1.56 0.9271A 0.9690A 0.8752A -1.52 0.8716A 0.9156A 0.8169A -1.48 0.8162A 0.8622A 0.7589A -1.44 0.7609A 0.8089A 0.7010A -1.40 0.7058A 0.7557A 0.6434A -1.36 0.6509A 0.7026A 0.5863A -1.32 0.5964A 0.6497A 0.5295A -1.28 0.5422A 0.5971A 0.4733A -1.24 0.4885A 0.5449A 0.4177A -1.20 0.4354A 0.4931A 0.3629A -1.16 0.3830A 0.4419A 0.3091A -1.12 0.3313A 0.3914A 0.2566A -1.08 0.2808A 0.3416A 0.2058A -1.04 0.2316A 0.2928A 0.1576A -1.00 0.1844A 0.2452A 0.1132A -0.96 0.1399A 0.1994A 75.3545mA -0.92 99.4437mA 0.1558A 47.5808mA -0.88 65.2756mA 0.1155A 32.1124mA -0.84 40.3678mA 80.0072mA 26.4926mA -0.80 26.3028mA 51.3593mA 24.5901mA -0.76 20.3861mA 31.5893mA 23.2119mA -0.72 17.9065mA 20.5513mA 21.7280mA -0.68 16.3596mA 15.3738mA 20.1749mA -0.64 15.0487mA 12.9364mA 18.6391mA -0.60 13.8312mA 11.5089mA 17.1681mA -0.56 12.6835mA 10.4280mA 15.7808mA -0.52 11.6012mA 9.4851mA 14.4772mA -0.48 10.5809mA 8.6192mA 13.2481mA -0.44 9.6164mA 7.8101mA 12.0798mA -0.40 8.6929mA 7.0429mA 10.9463mA -0.36 7.7910mA 6.3013mA 9.8253mA -0.32 6.8991mA 5.5733mA 8.7098mA -0.28 6.0137mA 4.8536mA 7.5990mA -0.24 5.1342mA 4.1404mA 6.4935mA -0.20 4.2609mA 3.4334mA 5.3938mA -0.16 3.3942mA 2.7328mA 4.3006mA -0.12 2.5344mA 2.0389mA 3.2143mA -0.08 1.6819mA 1.3519mA 2.1352mA -0.04 0.8370mA 0.6722mA 1.0636mA 0.00 0.3096nA 17.1228nA 93.3120pA | |End [Model] FUNC_PIN |************************************************************************ | Model TERM |************************************************************************ [Model] term | Model_type Terminator C_comp 3.000pF 3.000pF 3.000pF | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.1350V 3.4650V | |End [Model] TERM | | |************************************************************************ | Model OUTPUT |************************************************************************ | [Model] out_hcsl Model_type Open_source Vmeas = 0.3500V Cref = 2.0000pF Rref = 50.0000 Vref = 0.0V C_comp 3.000pF 3.000pF 3.000pF | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.1350V 3.4650V [Power_clamp] |Voltage I(typ) I(min) I(max) | -3.28 0.5488A 0.4530A 0.6862A -3.24 0.5381A 0.4444A 0.6725A -3.20 0.5274A 0.4357A 0.6587A -3.16 0.5166A 0.4271A 0.6450A -3.12 0.5059A 0.4185A 0.6313A -3.08 0.4953A 0.4099A 0.6176A -3.04 0.4846A 0.4013A 0.6039A -3.00 0.4740A 0.3927A 0.5903A -2.96 0.4633A 0.3842A 0.5767A -2.92 0.4527A 0.3756A 0.5631A -2.88 0.4421A 0.3671A 0.5495A -2.84 0.4316A 0.3586A 0.5360A -2.80 0.4210A 0.3502A 0.5225A -2.76 0.4105A 0.3417A 0.5090A -2.72 0.4000A 0.3333A 0.4956A -2.68 0.3896A 0.3249A 0.4822A -2.64 0.3791A 0.3166A 0.4688A -2.60 0.3687A 0.3083A 0.4554A -2.56 0.3584A 0.3000A 0.4421A -2.52 0.3480A 0.2918A 0.4289A -2.48 0.3377A 0.2837A 0.4156A -2.44 0.3275A 0.2756A 0.4024A -2.40 0.3173A 0.2675A 0.3893A -2.36 0.3071A 0.2595A 0.3762A -2.32 0.2971A 0.2515A 0.3631A -2.28 0.2871A 0.2435A 0.3501A -2.24 0.2772A 0.2356A 0.3371A -2.20 0.2674A 0.2277A 0.3243A -2.16 0.2576A 0.2198A 0.3115A -2.12 0.2480A 0.2120A 0.2987A -2.08 0.2383A 0.2042A 0.2861A -2.04 0.2287A 0.1964A 0.2737A -2.00 0.2192A 0.1887A 0.2614A -1.96 0.2097A 0.1810A 0.2492A -1.92 0.2002A 0.1734A 0.2371A -1.88 0.1908A 0.1657A 0.2251A -1.84 0.1815A 0.1582A 0.2132A -1.80 0.1722A 0.1507A 0.2014A -1.76 0.1631A 0.1432A 0.1896A -1.72 0.1539A 0.1358A 0.1780A -1.68 0.1449A 0.1285A 0.1665A -1.64 0.1359A 0.1212A 0.1551A -1.60 0.1271A 0.1140A 0.1438A -1.56 0.1183A 0.1069A 0.1327A -1.52 0.1096A 99.7985mA 0.1217A -1.48 0.1011A 92.8306mA 0.1109A -1.44 92.6942mA 85.9572mA 0.1002A -1.40 84.4267mA 79.1872mA 89.8369mA -1.36 76.3175mA 72.5307mA 79.6615mA -1.32 68.3850mA 65.9992mA 69.7540mA -1.28 60.6509mA 59.6065mA 60.1532mA -1.24 53.1412mA 53.3684mA 50.9070mA -1.20 45.8872mA 47.3035mA 42.0744mA -1.16 38.9274mA 41.4340mA 33.7334mA -1.12 32.3082mA 35.7861mA 25.9813mA -1.08 26.0882mA 30.3913mA 18.9443mA -1.04 20.3382mA 25.2868mA 12.7839mA -1.00 15.1450mA 20.5177mA 7.6973mA -0.96 10.6100mA 16.1361mA 3.8925mA -0.92 6.8431mA 12.2018mA 1.5003mA -0.88 3.9406mA 8.7790mA 0.3917mA -0.84 1.9421mA 5.9288mA 68.9492uA -0.80 0.7766mA 3.6944mA 9.9684uA -0.76 0.2413mA 2.0801mA 1.3778uA -0.72 60.0017uA 1.0322mA 0.1893uA -0.68 13.2935uA 0.4394mA 26.0722nA -0.64 2.8429uA 0.1578mA 3.6206nA -0.60 0.6031uA 49.0320uA 0.5161nA -0.56 0.1278uA 14.0573uA 80.4403pA -0.52 27.1167nA 3.9111uA 16.9929pA -0.48 5.7718nA 1.0785uA 6.8900pA -0.44 1.2386nA 0.2967uA 4.9540pA -0.40 0.2717nA 81.6050nA 4.4466pA -0.36 63.5546pA 22.4608nA 4.2455pA -0.32 17.8526pA 6.1930nA 4.1263pA -0.28 7.3954pA 1.7142nA 4.0327pA -0.24 4.7907pA 0.4787nA 3.9479pA -0.20 4.0298pA 0.1366nA 3.8662pA -0.16 3.7406pA 41.2666pA 3.7855pA -0.12 3.5870pA 14.3202pA 3.7053pA -0.08 3.4781pA 6.5086pA 3.6252pA -0.04 3.3861pA 4.1260pA 3.5452pA 0.00 3.3008pA 3.3219pA 3.4652pA | | [Pullup] |Voltage I(typ) I(min) I(max) | -3.30 16.8228mA 15.5393mA 17.6292mA -3.00 16.1953mA 15.2888mA 17.3588mA -2.70 15.5505mA 14.8244mA 17.2563mA -2.40 15.0694mA 14.1305mA 16.5696mA -2.10 14.6863mA 13.5822mA 16.2109mA -1.80 14.1177mA 12.9020mA 15.6394mA -1.50 13.3959mA 12.0288mA 15.0659mA -1.20 12.6697mA 11.3037mA 15.0055mA -1.10 12.3412mA 11.1486mA 14.5728mA -1.00 11.9628mA 10.9123mA 14.0750mA -0.90 11.5353mA 10.6228mA 13.8152mA -0.80 11.5115mA 9.5572mA 13.7372mA -0.70 10.6863mA 9.4788mA 11.9652mA -0.60 8.8946mA 8.2786mA 9.6272mA -0.50 6.9138mA 6.7067mA 7.2021mA -0.40 4.9385mA 5.0358mA 4.8304mA -0.30 3.0149mA 3.3659mA 2.5570mA -0.20 1.1563mA 1.7197mA 0.4047mA -0.10 -0.6347mA 96.4334uA -1.6222mA 0.00 -2.3740mA -1.5216mA -3.5284mA 0.10 -4.0723mA -3.1559mA -5.3067mA 0.20 -5.7331mA -4.8145mA -6.9463mA 0.30 -7.3762mA -6.5111mA -8.4243mA 0.40 -9.0301mA -8.2177mA -9.7473mA 0.50 -10.6597mA -9.8590mA -10.9415mA 0.60 -12.1071mA -11.3366mA -12.0689mA 0.70 -13.1917mA -12.5296mA -13.0967mA 0.80 -13.8446mA -13.3829mA -13.8672mA 0.90 -14.1962mA -13.8963mA -14.2954mA 1.00 -14.3770mA -14.1560mA -14.4884mA 1.10 -14.4648mA -14.2853mA -14.5669mA 1.20 -14.5183mA -14.3612mA -14.6113mA 1.30 -14.5584mA -14.4129mA -14.6467mA 1.40 -14.5902mA -14.4505mA -14.6762mA 1.50 -14.6153mA -14.4782mA -14.7007mA 1.60 -14.6349mA -14.4981mA -14.7208mA 1.70 -14.6496mA -14.5119mA -14.7370mA 1.80 -14.6600mA -14.5211mA -14.7494mA 1.90 -14.6670mA -14.5274mA -14.7583mA 2.00 -14.6718mA -14.5320mA -14.7643mA 2.10 -14.6752mA -14.5356mA -14.7683mA 2.20 -14.6778mA -14.5385mA -14.7711mA 2.30 -14.6800mA -14.5410mA -14.7732mA 2.40 -14.6818mA -14.5431mA -14.7749mA 2.50 -14.6833mA -14.5450mA -14.7764mA 2.60 -14.6847mA -14.5466mA -14.7776mA 2.70 -14.6859mA -14.5481mA -14.7787mA 2.80 -14.6870mA -14.5495mA -14.7797mA 2.90 -14.6880mA -14.5507mA -14.7805mA 3.00 -14.6889mA -14.5519mA -14.7813mA 3.10 -14.6897mA -14.5529mA -14.7821mA 3.20 -14.6905mA -14.5539mA -14.7827mA 3.30 -14.6913mA -14.5549mA -14.7834mA 3.40 -14.6920mA -14.5558mA -14.7840mA 3.50 -14.6927mA -14.5566mA -14.7846mA 3.60 -14.6933mA -14.5574mA -14.7851mA 3.70 -14.6939mA -14.5582mA -14.7856mA 3.80 -14.6945mA -14.5590mA -14.7861mA 3.90 -14.6951mA -14.5598mA -14.7866mA 4.00 -14.6957mA -14.5606mA -14.7871mA 4.10 -14.6963mA -14.5615mA -14.7876mA 4.20 -14.6971mA -14.5627mA -14.7882mA 4.30 -14.6981mA -14.5642mA -14.7889mA 4.40 -14.6994mA -14.5663mA -14.7897mA 4.50 -14.7013mA -14.5693mA -14.7909mA 4.60 -14.7040mA -14.5736mA -14.7927mA 4.70 -14.7080mA -14.5796mA -14.7952mA 4.80 -14.7136mA -14.5881mA -14.7989mA 4.90 -14.7217mA -14.5999mA -14.8043mA 5.00 -14.7330mA -14.6161mA -14.8120mA 5.10 -14.7485mA -14.6378mA -14.8229mA 5.20 -14.7695mA -14.6664mA -14.8378mA 5.30 -14.7973mA -14.7038mA -14.8581mA 5.40 -14.8336mA -14.7516mA -14.8851mA 5.50 -14.8803mA -14.8122mA -14.9204mA 5.60 -14.9395mA -14.8877mA -14.9660mA 5.70 -15.0136mA -14.9808mA -15.0239mA 5.80 -15.1051mA -15.0942mA -15.0966mA 5.90 -15.2168mA -15.2307mA -15.1864mA 6.00 -15.3515mA -15.3934mA -15.2963mA 6.10 -15.5124mA -15.5854mA -15.4291mA 6.20 -15.7024mA -15.8097mA -15.5878mA 6.30 -15.9247mA -16.0695mA -15.7756mA 6.40 -16.1825mA -16.3677mA -15.9956mA 6.50 -16.4788mA -16.7072mA -16.2510mA 6.60 -16.8165mA -17.0907mA -16.5449mA | [Ramp] | variable typ min max dV/dt_r 0.4405/92.0924p 0.4358/0.1195n 0.4434/78.1803p dV/dt_f 0.4403/0.1169n 0.4349/0.1423n 0.4433/0.1082n R_load = 50.0000 | [Rising Waveform] R_fixture= 50.0000 V_fixture= 0.0 V_fixture_min= 0.0 V_fixture_max= 0.0 |time V(typ) V(min) V(max) | 0.0S 0.8491nV 35.0548nV 0.8191nV 16.16pS 0.8280nV 35.0376nV 0.7911nV 32.32pS 0.8172nV 35.0307nV 0.7793nV 48.48pS 0.8215nV 35.0315nV 0.7805nV 64.65pS 0.8184nV 35.0350nV 0.7740nV 80.81pS 0.8142nV 35.0343nV 0.8244nV 96.97pS 0.8221nV 35.0306nV 0.9452nV 0.11nS 0.8726nV 35.0289nV 0.9718nV 0.13nS 0.9435nV 35.0340nV 0.9375nV 0.15nS 0.9590nV 35.0575nV 0.9388nV 0.16nS 0.9410nV 35.0758nV -85.2441pV 0.18nS 0.9516nV 35.1091nV 0.4895nV 0.19nS 0.9356nV 35.1233nV 8.5236nV 0.21nS 0.6472nV 35.1190nV 27.5460nV 0.23nS -27.9040pV 35.0869nV -0.1876uV 0.24nS 0.4553nV 35.1230nV -0.3189uV 0.26nS 8.7692nV 35.1265nV 4.8531uV 0.27nS 28.9634nV 35.1253nV -8.7975uV 0.29nS 16.1281nV 35.0438nV -68.6159uV 0.31nS -0.1951uV 34.3066nV 5.0476uV 0.32nS -0.4537uV 34.2311nV 0.6834mV 0.34nS 1.0461uV 34.9095nV 0.8818mV 0.36nS 7.5950uV 35.1123nV -9.0894mV 0.37nS -0.8641uV 41.1883nV -31.6659mV 0.39nS -46.8195uV 56.9637nV -51.9226mV 0.40nS -68.7033uV 70.4305nV -44.9143mV 0.42nS 0.2055mV 24.0560nV 22.3348mV 0.44nS 0.9427mV -0.2050uV 0.1104V 0.45nS 1.3946mV -0.4585uV 0.2781V 0.47nS -1.7566mV -0.3723uV 0.4216V 0.48nS -12.8463mV 1.4015uV 0.5029V 0.50nS -28.6997mV 6.3971uV 0.5653V 0.52nS -41.1667mV 6.2778uV 0.6116V 0.53nS -40.1333mV -8.4248uV 0.6429V 0.55nS -18.6099mV -47.4331uV 0.6673V 0.57nS 49.4809mV -77.5689uV 0.6846V 0.58nS 0.1518V -4.5622uV 0.6968V 0.60nS 0.2604V 0.3397mV 0.7054V 0.61nS 0.3569V 0.8165mV 0.7115V 0.63nS 0.4368V 1.1777mV 0.7160V 0.65nS 0.5023V 0.7538mV 0.7193V 0.66nS 0.5563V -1.6358mV 0.7219V 0.68nS 0.6001V -6.5063mV 0.7239V 0.69nS 0.6347V -14.2051mV 0.7255V 0.71nS 0.6611V -23.5108mV 0.7269V 0.73nS 0.6807V -29.7699mV 0.7281V 0.74nS 0.6950V -28.4859mV 0.7291V 0.76nS 0.7052V -13.6330mV 0.7300V 0.78nS 0.7125V 23.6372mV 0.7309V 0.79nS 0.7176V 86.5525mV 0.7316V 0.81nS 0.7211V 0.1667V 0.7323V 0.82nS 0.7236V 0.2504V 0.7329V 0.84nS 0.7253V 0.3281V 0.7335V 0.86nS 0.7265V 0.3955V 0.7340V 0.87nS 0.7273V 0.4521V 0.7345V 0.89nS 0.7279V 0.4997V 0.7349V 0.91nS 0.7284V 0.5402V 0.7353V 0.92nS 0.7288V 0.5750V 0.7357V 0.94nS 0.7292V 0.6052V 0.7360V 0.95nS 0.7296V 0.6311V 0.7363V 0.97nS 0.7299V 0.6531V 0.7366V 0.99nS 0.7301V 0.6713V 0.7369V 1.00nS 0.7304V 0.6858V 0.7371V 1.02nS 0.7306V 0.6972V 0.7373V 1.03nS 0.7308V 0.7059V 0.7375V 1.05nS 0.7310V 0.7124V 0.7376V 1.07nS 0.7312V 0.7172V 0.7378V 1.08nS 0.7315V 0.7206V 0.7379V 1.10nS 0.7317V 0.7230V 0.7381V 1.12nS 0.7318V 0.7245V 0.7382V 1.13nS 0.7320V 0.7255V 0.7383V 1.15nS 0.7322V 0.7261V 0.7383V 1.16nS 0.7323V 0.7264V 0.7384V 1.18nS 0.7325V 0.7266V 0.7385V 1.20nS 0.7326V 0.7266V 0.7386V 1.21nS 0.7328V 0.7265V 0.7386V 1.23nS 0.7329V 0.7264V 0.7387V 1.24nS 0.7330V 0.7262V 0.7387V 1.26nS 0.7331V 0.7261V 0.7388V 1.28nS 0.7332V 0.7260V 0.7388V 1.29nS 0.7333V 0.7259V 0.7388V 1.31nS 0.7334V 0.7258V 0.7388V 1.33nS 0.7335V 0.7257V 0.7389V 1.34nS 0.7335V 0.7257V 0.7389V 1.36nS 0.7336V 0.7256V 0.7389V 1.37nS 0.7337V 0.7256V 0.7389V 1.39nS 0.7337V 0.7256V 0.7390V 1.41nS 0.7338V 0.7257V 0.7390V 1.42nS 0.7338V 0.7257V 0.7390V 1.44nS 0.7338V 0.7257V 0.7390V 1.45nS 0.7339V 0.7258V 0.7390V 1.47nS 0.7339V 0.7258V 0.7390V 1.49nS 0.7339V 0.7259V 0.7390V 1.50nS 0.7340V 0.7259V 0.7390V 1.52nS 0.7340V 0.7260V 0.7390V 1.54nS 0.7340V 0.7260V 0.7390V 1.55nS 0.7340V 0.7261V 0.7390V 1.57nS 0.7341V 0.7261V 0.7390V 1.58nS 0.7341V 0.7262V 0.7390V 1.60nS 0.7341V 0.7263V 0.7391V | [Falling Waveform] R_fixture= 50.0000 V_fixture= 0.0 V_fixture_min= 0.0 V_fixture_max= 0.0 |time V(typ) V(min) V(max) | 0.0S 0.7342V 0.7272V 0.7389V 16.16pS 0.7342V 0.7272V 0.7389V 32.32pS 0.7342V 0.7272V 0.7389V 48.48pS 0.7342V 0.7272V 0.7389V 64.65pS 0.7342V 0.7272V 0.7389V 80.81pS 0.7342V 0.7272V 0.7389V 96.97pS 0.7342V 0.7272V 0.7389V 0.11nS 0.7342V 0.7272V 0.7389V 0.13nS 0.7342V 0.7272V 0.7389V 0.15nS 0.7342V 0.7272V 0.7389V 0.16nS 0.7342V 0.7272V 0.7389V 0.18nS 0.7342V 0.7272V 0.7389V 0.19nS 0.7342V 0.7272V 0.7389V 0.21nS 0.7342V 0.7272V 0.7389V 0.23nS 0.7342V 0.7272V 0.7389V 0.24nS 0.7342V 0.7272V 0.7389V 0.26nS 0.7342V 0.7272V 0.7389V 0.27nS 0.7342V 0.7272V 0.7389V 0.29nS 0.7342V 0.7272V 0.7390V 0.31nS 0.7342V 0.7272V 0.7389V 0.32nS 0.7342V 0.7272V 0.7387V 0.34nS 0.7342V 0.7272V 0.7393V 0.36nS 0.7342V 0.7272V 0.7413V 0.37nS 0.7342V 0.7272V 0.7421V 0.39nS 0.7342V 0.7272V 0.7351V 0.40nS 0.7342V 0.7272V 0.7096V 0.42nS 0.7341V 0.7272V 0.6614V 0.44nS 0.7340V 0.7272V 0.5775V 0.45nS 0.7344V 0.7272V 0.4687V 0.47nS 0.7359V 0.7272V 0.3797V 0.48nS 0.7374V 0.7272V 0.3094V 0.50nS 0.7381V 0.7272V 0.2479V 0.52nS 0.7368V 0.7272V 0.2053V 0.53nS 0.7300V 0.7272V 0.1690V 0.55nS 0.6999V 0.7272V 0.1417V 0.57nS 0.6407V 0.7272V 0.1163V 0.58nS 0.5758V 0.7272V 96.0459mV 0.60nS 0.5049V 0.7271V 80.0341mV 0.61nS 0.4268V 0.7269V 67.4043mV 0.63nS 0.3503V 0.7269V 57.3378mV 0.65nS 0.2817V 0.7272V 49.2387mV 0.66nS 0.2254V 0.7281V 42.6242mV 0.68nS 0.1826V 0.7295V 37.1564mV 0.69nS 0.1515V 0.7310V 32.5771mV 0.71nS 0.1275V 0.7318V 28.6990mV 0.73nS 0.1074V 0.7312V 25.3849mV 0.74nS 90.4064mV 0.7278V 22.5256mV 0.76nS 76.2763mV 0.7198V 20.0465mV 0.78nS 64.6639mV 0.7047V 17.8785mV 0.79nS 55.1719mV 0.6800V 15.9801mV 0.81nS 47.4148mV 0.6446V 14.3034mV 0.82nS 41.0520mV 0.5996V 12.8256mV 0.84nS 35.7976mV 0.5475V 11.5107mV 0.86nS 31.4234mV 0.4912V 10.3467mV 0.87nS 27.7472mV 0.4335V 9.3048mV 0.89nS 24.6299mV 0.3761V 8.3801mV 0.91nS 21.9612mV 0.3211V 7.5481mV 0.92nS 19.6586mV 0.2701V 6.8086mV 0.94nS 17.6552mV 0.2246V 6.1403mV 0.95nS 15.9017mV 0.1856V 5.5459mV 0.97nS 14.3562mV 0.1532V 5.0063mV 0.99nS 12.9886mV 0.1272V 4.5267mV 1.00nS 11.7714mV 0.1067V 4.0892mV 1.02nS 10.6855mV 90.6848mV 3.7010mV 1.03nS 9.7120mV 78.0485mV 3.3452mV 1.05nS 8.8384mV 67.6805mV 3.0302mV 1.07nS 8.0509mV 58.8965mV 2.7399mV 1.08nS 7.3412mV 51.3595mV 2.4838mV 1.10nS 6.6987mV 44.8841mV 2.2464mV 1.12nS 6.1179mV 39.3318mV 1.9406mV 1.13nS 5.5903mV 34.5796mV 1.6734mV 1.15nS 5.1122mV 30.5138mV 1.5135mV 1.16nS 4.6767mV 27.0318mV 1.3750mV 1.18nS 4.2815mV 24.0427mV 1.2433mV 1.20nS 3.9205mV 21.4681mV 1.1305mV 1.21nS 3.5924mV 19.2414mV 1.0219mV 1.23nS 3.2922mV 17.3068mV 0.9299mV 1.24nS 3.0191mV 15.6176mV 0.8401mV 1.26nS 2.7687mV 14.1355mV 0.7652mV 1.28nS 2.5408mV 12.8287mV 0.6908mV 1.29nS 2.3313mV 11.6710mV 0.6300mV 1.31nS 2.1407mV 10.6409mV 0.5682mV 1.33nS 1.9652mV 9.7205mV 0.5188mV 1.34nS 1.8054mV 8.8950mV 0.4673mV 1.36nS 1.6580mV 8.1521mV 0.4274mV 1.37nS 1.5240mV 7.4814mV 0.3844mV 1.39nS 1.4000mV 6.8742mV 0.3522mV 1.41nS 1.2874mV 6.3231mV 0.3162mV 1.42nS 1.1830mV 5.8218mV 0.2903mV 1.44nS 1.0882mV 5.3649mV 0.2601mV 1.45nS 1.0002mV 4.9477mV 0.2394mV 1.47nS 0.9203mV 4.5661mV 0.2139mV 1.49nS 0.8460mV 4.2167mV 0.1974mV 1.50nS 0.7788mV 3.8962mV 0.1758mV 1.52nS 0.7159mV 3.6020mV 0.1629mV 1.54nS 0.6592mV 3.3317mV 0.1445mV 1.55nS 0.6061mV 2.9685mV 0.1345mV 1.57nS 0.5582mV 2.6431mV 0.1187mV 1.58nS 0.4992mV 2.4927mV 0.1111mV 1.60nS 0.4575mV 2.3514mV 99.4261uV | |End [Component] [End]