|############################################################################## |ON Semiconductor Corporation |IBIS Model of NB3N4666C |3.3 V Quad LVTTL/LVCMOS Differential Line Receiver Translator |This file contains package information for the following: |TSSOP 16-pin package as [Component] NB3N4666C | |############################################################################## | [IBIS Ver] 3.2 [Comment char] |_char [File Name] nb3n4666c.ibs [File Rev] 0 [Date] March 24, 2016 [Source] [Notes] Created by Bishnu Shah | |****************************************************************************** [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in non-exclusive and non-transferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitability of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:Clock and Data APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | |****************************************************************************** | Component NB3N4666C 16-PIN TSSOP |****************************************************************************** | [Copyright] | (c) 2002 ON Semiconductor Corp. | [Component] NB3L4666C [Manufacturer] ON Semiconductor Corp. | [Package] |variable typ min max R_pkg 0.010ohms 0.010ohms 0.010ohms L_pkg 0.90nH 0.90nH 0.90nH C_pkg 0.160pF 0.160pF 0.160pF | [Pin] signal_name model_name R_pin L_pin C_pin | 1 _IN1 in_pu 0.010ohms 0.90nH 0.160pF 2 IN in_pu 0.010ohms 0.90nH 0.160pF 3 OUT1 out_cmos 0.010ohms 0.90nH 0.160pF 4 EN in_cmos 0.010ohms 0.90nH 0.160pF 5 OUT2 out_cmos 0.010ohms 0.90nH 0.160pF 6 IN2 in_pu 0.010ohms 0.90nH 0.160pF 7 _IN2 in_pu 0.010ohms 0.90nH 0.160pF 8 GND GND 0.010ohms 0.90nH 0.160pF 9 _IN3 in_pu 0.010ohms 0.90nH 0.160pF 10 IN3 in_pu 0.010ohms 0.90nH 0.160pF 11 OUT3 out_cmos 0.010ohms 0.90nH 0.160pF 12 _EN in_cmos 0.010ohms 0.90nH 0.160pF 13 OUT4 out_cmos 0.010ohms 0.90nH 0.160pF 14 IN4 in_pu 0.010ohms 0.90nH 0.160pF 15 _IN4 in_pu 0.010ohms 0.90nH 0.160pF 16 VCC POWER 0.010ohms 0.90nH 0.160pF | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 2 1 50mV NA NA NA 6 7 50mV NA NA NA 10 9 50mV NA NA NA 14 15 50mV NA NA NA | | [Model] in_cmos Model_type Input Vinl = 800mV Vinh = 2V C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.3 -0.837466 -0.9807354 -0.776641 -3.2 -0.803348 -0.9414495 -0.74442 -3.1 -0.76923 -0.9021636 -0.712199 -3 -0.735112 -0.8628777 -0.679978 -2.9 -0.700994 -0.8235918 -0.647757 -2.8 -0.666876 -0.7843059 -0.615536 -2.7 -0.632758 -0.74502 -0.583315 -2.6 -0.59864 -0.7057341 -0.551094 -2.5 -0.564522 -0.6664482 -0.518873 -2.4 -0.530404 -0.6271623 -0.486652 -2.3 -0.496286 -0.5878764 -0.454431 -2.2 -0.462168 -0.5485905 -0.42221 -2.1 -0.42805 -0.5093046 -0.389989 -2 -0.393932 -0.4700187 -0.357768 -1.9 -0.359814 -0.4307328 -0.325547 -1.8 -0.325696 -0.3914469 -0.293326 -1.7 -0.291578 -0.352161 -0.261105 -1.6 -0.25746 -0.3128751 -0.228884 -1.5 -0.223342 -0.2735892 -0.196663 -1.4 -0.189224 -0.2343033 -0.164442 -1.3 -0.155106 -0.1950174 -0.132221 -1.2 -0.120988 -0.1557315 -0.1 -1.1 -0.08687 -0.1164456 -0.067779 -1 -0.052752 -0.0771597 -0.026406 -0.9 -0.018634 -0.0378738 -0.0045205 -0.8 -0.003234 -0.0121398 -0.0018494 -0.7 -0.0016701 -0.00162687 -0.001308 -0.6 -0.00098376 -8.18173E-05 -0.000918 -0.5 -0.00051433 -3.33276E-06 -0.00062819 -0.4 -0.00020317 -1.32376E-07 -0.00041171 -0.3 -0.000053758 -5.237E-09 -0.0002635 -0.2 -8.9735E-06 -2.27E-10 -0.00016768 -0.1 -4.7195E-07 -1.6E-11 -0.000088856 0 -1.2868E-08 -6E-12 -0.000037502 3.3 0 0 0 6.6 0 0 0 | [POWER Clamp] | 6.6 0 0 0 3.3 0 0 0 0 7.6811E-06 4.129E-09 1.26E-10 -0.1 0.000034901 1.06304E-07 2.848E-09 -0.2 0.000090952 2.73531E-06 2.0828E-07 -0.3 0.00019027 7.10012E-05 6.8967E-06 -0.4 0.00033777 0.00148278 0.000047527 -0.5 0.00053014 0.002894559 0.00013503 -0.6 0.0008341 0.004306338 0.00025426 -0.7 0.001326 0.005718116 0.00040222 -0.8 0.0022669 0.007129895 0.00057731 -0.9 0.0032078 0.008541674 0.00083102 -1 0.0041487 0.009953453 0.0011824 -1.1 0.0050896 0.011365232 0.0016399 -1.2 0.0060305 0.01277701 0.0020974 -1.3 0.0069714 0.014188789 0.0025549 -1.4 0.0079123 0.015600568 0.0030124 -1.5 0.0088532 0.017012347 0.0034699 -1.6 0.0097941 0.018424126 0.0039274 -1.7 0.010735 0.019835904 0.0043849 -1.8 0.0116759 0.021247683 0.0048424 -1.9 0.0126168 0.022659462 0.0052999 -2 0.0135577 0.024071241 0.0057574 -2.1 0.0144986 0.02548302 0.0062149 -2.2 0.0154395 0.026894798 0.0066724 -2.3 0.0163804 0.028306577 0.0071299 -2.4 0.0173213 0.029718356 0.0075874 -2.5 0.0182622 0.031130135 0.0080449 -2.6 0.0192031 0.032541914 0.0085024 -2.7 0.020144 0.033953692 0.0089599 -2.8 0.0210849 0.035365471 0.0094174 -2.9 0.0220258 0.03677725 0.0098749 -3 0.0229667 0.038189029 0.0103324 -3.1 0.0239076 0.039600808 0.0107899 -3.2 0.0248485 0.041012586 0.0112474 -3.3 0.0257894 0.042424365 0.0117049 | [Model] in_pu Model_type Input Vinl = -250mV Vinh = 250mV C_comp 2.05pF 0.96pF 2.75pF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.3 -1.051379 -1.296107 -0.855448 -3.2 -1.014235 -1.254741 -0.82153 -3.1 -0.977091 -1.213375 -0.787612 -3 -0.939947 -1.172009 -0.753694 -2.9 -0.902803 -1.130643 -0.719776 -2.8 -0.865659 -1.089277 -0.685858 -2.7 -0.828515 -1.047911 -0.65194 -2.6 -0.791371 -1.006545 -0.618022 -2.5 -0.754227 -0.965179 -0.584104 -2.4 -0.717083 -0.923813 -0.550186 -2.3 -0.679939 -0.882447 -0.516268 -2.2 -0.642795 -0.841081 -0.48235 -2.1 -0.605651 -0.799715 -0.448432 -2 -0.568507 -0.758349 -0.414514 -1.9 -0.531363 -0.716983 -0.380596 -1.8 -0.494219 -0.675617 -0.346678 -1.7 -0.457075 -0.634251 -0.31276 -1.6 -0.419931 -0.592885 -0.278842 -1.5 -0.382787 -0.551519 -0.244924 -1.4 -0.345643 -0.510153 -0.211006 -1.3 -0.308499 -0.468787 -0.177088 -1.2 -0.271355 -0.427421 -0.14317 -1.1 -0.234211 -0.386055 -0.109252 -1 -0.197067 -0.344689 -0.075334 -0.9 -0.159923 -0.303323 -0.041416 -0.8 -0.122779 -0.261957 -0.020985 -0.7 -0.085635 -0.220591 -0.009503 -0.6 -0.048491 -0.179225 -0.0033952 -0.5 -0.023905 -0.137859 -0.001337 -0.4 -0.010705 -0.096493 -0.000703 -0.3 -0.0030604 -0.065127 -0.000312 -0.2 -0.0012472 -0.033761 -0.000114 -0.1 -0.00035646 -0.014455 -0.0000912 0 -0.00021341 -0.005439 -0.0000312 3.3 -8.8895E-07 -8.3409E-07 -9.4963E-07 3.6 1.2933E-08 1.0785E-07 -7.2959E-08 6.6 1.2993E-08 1.0797E-07 -7.2947E-08 | [Power Clamp] | 6.6 0 0 0 0 0 0 0 -0.1 3.0174E-07 3.141E-07 2.9308E-07 -0.2 6.0296E-07 6.2929E-07 5.8377E-07 -0.3 9.01883E-07 9.4194E-07 8.76671E-07 -0.4 1.20304E-06 1.25712E-06 1.16716E-06 -0.5 1.50182E-06 1.57226E-06 1.45992E-06 -0.6 1.80298E-06 1.88669E-06 1.75264E-06 -0.7 2.10175E-06 2.22159E-06 2.04309E-06 -0.8 2.40815E-06 2.67759E-06 2.33543E-06 -0.9 2.79435E-06 3.30759E-06 2.63223E-06 -1 3.37215E-06 4.00639E-06 3.03743E-06 -1.1 4.04375E-06 4.74049E-06 3.63073E-06 -1.2 4.74385E-06 5.48979E-06 4.29883E-06 -1.3 5.46335E-06 6.24259E-06 4.99203E-06 -1.4 6.18605E-06 7.00779E-06 5.69243E-06 -1.5 6.91975E-06 7.77099E-06 6.40403E-06 -1.6 7.65705E-06 8.54289E-06 7.11493E-06 -1.7 8.39265E-06 9.31199E-06 7.83393E-06 -1.8 9.13465E-06 1.00881E-05 8.54973E-06 -1.9 9.87295E-06 1.08666E-05 9.27293E-06 -2 1.06184E-05 1.1641E-05 9.99763E-06 -2.1 1.13589E-05 1.24201E-05 1.07174E-05 -2.2 1.2105E-05 1.31951E-05 1.14433E-05 -2.3 1.2856E-05 1.39771E-05 1.21626E-05 -2.4 1.3596E-05 1.47551E-05 1.28906E-05 -2.5 1.4346E-05 1.55371E-05 1.36146E-05 -2.6 1.5088E-05 1.63201E-05 1.43446E-05 -2.7 1.5836E-05 1.71011E-05 1.50726E-05 -2.8 1.6584E-05 1.78841E-05 1.57966E-05 -2.9 1.7334E-05 1.86651E-05 1.65286E-05 -3 1.8085E-05 1.94491E-05 1.72526E-05 -3.1 1.8832E-05 2.02311E-05 1.79846E-05 -3.2 1.9585E-05 2.10171E-05 1.87086E-05 -3.3 2.033E-05 2.18021E-05 1.94396E-05 | [Model] out_cmos Model_type 3-state Vref=0.000E+00 Cref=0 Vmeas=1.65 C_comp 4.260pF 3.810pF 5.01pF | [Model Spec] | [Voltage Range] 3.300E+00 3.000E+00 3.600E+00 [POWER Clamp Reference] 3.300E+00 3.000E+00 3.600E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 3.300E+00 3.000E+00 3.600E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [GND Clamp] -3.3 -1.202805 -1.373764 -0.976704 -3.2 -1.160036 -1.328902 -0.937664 -3.1 -1.117267 -1.28404 -0.898624 -3 -1.074498 -1.239178 -0.859584 -2.9 -1.031729 -1.194316 -0.820544 -2.8 -0.98896 -1.149454 -0.781504 -2.7 -0.946191 -1.104592 -0.742464 -2.6 -0.903422 -1.05973 -0.703424 -2.5 -0.860653 -1.014868 -0.664384 -2.4 -0.817884 -0.970006 -0.625344 -2.3 -0.775115 -0.925144 -0.586304 -2.2 -0.732346 -0.880282 -0.547264 -2.1 -0.689577 -0.83542 -0.508224 -2 -0.646808 -0.790558 -0.469184 -1.9 -0.604039 -0.745696 -0.430144 -1.8 -0.56127 -0.700834 -0.391104 -1.7 -0.518501 -0.655972 -0.352064 -1.6 -0.475732 -0.61111 -0.313024 -1.5 -0.432963 -0.566248 -0.273984 -1.4 -0.390194 -0.521386 -0.234944 -1.3 -0.347425 -0.476524 -0.195904 -1.2 -0.304656 -0.431662 -0.156864 -1.1 -0.261887 -0.3868 -0.117824 -1 -0.219118 -0.341938 -0.078784 -0.9 -0.176349 -0.297076 -0.039744 -0.8 -0.13358 -0.252214 -0.019105 -0.7 -0.090811 -0.207352 -0.0082895 -0.6 -0.048042 -0.17249 -0.0020571 -0.5 -0.021991 -0.137628 -0.00014883 -0.4 -0.0095064 -0.102766 -3.5747E-06 -0.3 -0.0027794 -0.067904 -5.6823E-08 -0.2 -0.0002969 -0.033042 -1.2303E-09 -0.1 -0.000010796 -0.01326 -2.9967E-10 0 -2.4563E-07 -0.0044687 -2.1334E-10 3.3 -2.198E-11 -2.3289E-10 1.443E-11 3.6 -1.186E-11 9.1792E-10 8.66E-11 6.6 -1.184E-11 9.1798E-10 8.71E-11 | [POWER Clamp] | 6.6 -2.494E-11 -2.3778E-10 1.441E-12 3.3 -2.298E-11 -2.3689E-10 1.453E-12 0 -2.198E-11 -2.3289E-10 1.463E-12 -0.1 -1.615E-11 -2.0833E-10 1.627E-12 -0.2 -1.609E-11 -1.5218E-10 3.76E-11 -0.3 -1.186E-11 9.1792E-10 8.66E-11 -0.4 5.2838E-10 3.2659E-08 9.35E-11 -0.5 2.7057E-08 9.354E-07 1.1154E-09 -0.6 0.000001311 0.000023041 8.4299E-08 -0.7 0.000043035 0.00030262 5.4166E-06 -0.8 0.00054299 0.0016192 0.00015192 -0.9 0.0024973 0.0047999 0.0012583 -1 0.0065583 0.01242 0.0043493 -1.1 0.01477 0.031534 0.0098634 -1.2 0.036226 0.062805 0.021321 -1.3 0.070452 0.094076 0.049052 -1.4 0.104678 0.132347 0.089233 -1.5 0.138904 0.170618 0.119414 -1.6 0.17313 0.208889 0.149595 -1.7 0.207356 0.24716 0.179776 -1.8 0.241582 0.285431 0.209957 -1.9 0.275808 0.323702 0.240138 -2 0.310034 0.361973 0.270319 -2.1 0.34426 0.400244 0.3005 -2.2 0.378486 0.438515 0.330681 -2.3 0.412712 0.476786 0.360862 -2.4 0.446938 0.515057 0.391043 -2.5 0.481164 0.553328 0.421224 -2.6 0.51539 0.591599 0.451405 -2.7 0.549616 0.62987 0.481586 -2.8 0.583842 0.668141 0.511767 -2.9 0.618068 0.706412 0.541948 -3 0.652294 0.744683 0.572129 -3.1 0.68652 0.782954 0.60231 -3.2 0.720746 0.821225 0.632491 -3.3 0.754972 0.859496 0.662672 | [Pulldown] -3.6 -0.3119951 -0.3760036 -0.2208738 -3.5 -0.3031316 -0.3655035 -0.21467907 -3.4 -0.2942681 -0.3550034 -0.20848434 -3.3 -0.2854046 -0.3445033 -0.20228961 -3.2 -0.2765411 -0.3340032 -0.19609488 -3.1 -0.2676776 -0.3235031 -0.18990015 -3 -0.2588141 -0.313003 -0.18370542 -2.9 -0.2499506 -0.3025029 -0.17751069 -2.5 -0.2144966 -0.2605025 -0.15273177 -2.4 -0.2056331 -0.2500024 -0.14653704 -2.3 -0.1967696 -0.2395023 -0.14034231 -2.2 -0.1879061 -0.2290022 -0.13414758 -2.1 -0.1790426 -0.2185021 -0.12795285 -2 -0.1701791 -0.208002 -0.12175812 -1.9 -0.1613156 -0.1975019 -0.11556339 -1.6 -0.1347251 -0.1660016 -0.0969792 -1.5 -0.1258616 -0.1555015 -0.09078447 -1.4 -0.1169981 -0.1450014 -0.08458974 -1.3 -0.1081346 -0.1345013 -0.07839501 -1.2 -0.0992711 -0.1240012 -0.07220028 -1.1 -0.0904076 -0.1135011 -0.06600555 -1 -0.0815441 -0.103001 -0.05981082 -0.9 -0.0726806 -0.0925009 -0.05361609 -0.8 -0.0638171 -0.0820008 -0.04742136 -0.7 -0.0549536 -0.0715007 -0.04122663 -0.6 -0.0460901 -0.0610006 -0.0350319 -0.5 -0.0372266 -0.0505005 -0.02883717 -0.4 -0.0283631 -0.0400004 -0.023464425 -0.3 -0.0194996 -0.0295003 -0.017776943 -0.2 -0.0106361 -0.0190002 -0.011948999 -0.1 -0.005518104 -0.0085001 -0.0060464 0 0 0 0 0.1 0.005172905 0.00523062 0.0056947 0.2 0.0103491 0.00886223 0.011416 0.3 0.015288 0.012974391 0.016916 0.4 0.019911 0.016850085 0.022107 0.5 0.024129 0.020357004 0.026884 0.6 0.027966 0.023528001 0.031271 0.7 0.031369 0.026309001 0.035211 0.8 0.034328 0.028704001 0.038692 0.9 0.036856 0.03072 0.041715 1 0.038965 0.032374 0.044283 1.1 0.040711 0.033724 0.046461 1.2 0.042126 0.034789 0.048266 1.3 0.043246 0.035618 0.049731 1.4 0.044116 0.036247 0.050904 1.5 0.044794 0.036726 0.051835 1.6 0.04531 0.037088 0.052564 1.7 0.045702 0.037365 0.053129 1.8 0.046002 0.037576 0.053566 1.9 0.046232 0.037737 0.053894 2 0.046413 0.037865 0.054155 2.1 0.046551 0.037965 0.054356 2.2 0.046658 0.038053 0.054512 2.3 0.046743 0.038115 0.054632 2.4 0.046811 0.038168 0.054727 2.5 0.046861 0.038209 0.0548 2.6 0.0469 0.038243 0.054856 2.7 0.046929 0.03827 0.054895 2.8 0.046949 0.038292 0.054923 2.9 0.046962 0.038309 0.05494 3 0.04697 0.038323 0.054948 3.1 0.046972 0.038335 0.054949 3.2 0.046975 0.038346 0.054949 3.3 0.046975 0.038368 0.054953 3.4 0.046976 0.038521 0.054954 3.5 0.046979 0.039411 0.054963 3.6 0.046986 0.041875 0.054966 3.7 0.047034 0.047466 0.054971 3.8 0.047503 0.062612 0.054975 3.9 0.049332 0.089239 0.054985 4 0.053213 0.115866 0.054989 4.1 0.06111 0.142493 0.055228 4.2 0.08174 0.16912 0.056682 4.3 0.10237 0.195747 0.060195 4.4 0.123 0.222374 0.066312 4.5 0.14363 0.249001 0.080586 4.6 0.16426 0.275628 0.09486 4.7 0.18489 0.302255 0.109134 4.8 0.20552 0.328882 0.123408 4.9 0.22615 0.355509 0.137682 5 0.24678 0.382136 0.151956 5.1 0.26741 0.408763 0.16623 5.2 0.28804 0.43539 0.180504 5.3 0.30867 0.462017 0.194778 5.7 0.39119 0.568525 0.251874 5.8 0.41182 0.595152 0.266148 5.9 0.43245 0.621779 0.280422 6 0.45308 0.648406 0.294696 6.1 0.47371 0.675033 0.30897 6.2 0.49434 0.70166 0.323244 6.3 0.51497 0.728287 0.337518 6.4 0.5356 0.754914 0.351792 6.5 0.55623 0.781541 0.366066 6.6 0.57686 0.808168 0.38034 6.9 0.63875 0.888049 0.423162 | [Pullup] 6.9 -0.431238 -0.703021 -0.323042 6.6 -0.39312 -0.642328 -0.293 6.5 -0.380414 -0.622097 -0.282986 6.4 -0.367708 -0.601866 -0.272972 6.3 -0.355002 -0.581635 -0.262958 6.2 -0.342296 -0.561404 -0.252944 6.1 -0.32959 -0.541173 -0.24293 6 -0.316884 -0.520942 -0.232916 5.9 -0.304178 -0.500711 -0.222902 5.8 -0.291472 -0.48048 -0.212888 5.7 -0.278766 -0.460249 -0.202874 5.6 -0.26606 -0.440018 -0.19286 5.5 -0.253354 -0.419787 -0.182846 5.4 -0.240648 -0.399556 -0.172832 5.3 -0.227942 -0.379325 -0.162818 4.9 -0.177118 -0.298401 -0.122762 4.8 -0.164412 -0.27817 -0.112748 4.7 -0.151706 -0.257939 -0.102734 4.6 -0.139 -0.237708 -0.09272 4.5 -0.126294 -0.217477 -0.082706 4.4 -0.113588 -0.197246 -0.072692 4.3 -0.100882 -0.177015 -0.067386 4.2 -0.088176 -0.156784 -0.066035 4.1 -0.07547 -0.136553 -0.06584 4 -0.062764 -0.116322 -0.065708 3.9 -0.056418 -0.096091 -0.065572 3.8 -0.054215 -0.07586 -0.065427 3.7 -0.05387 -0.055629 -0.065278 3.6 -0.053736 -0.047003 -0.065119 3.5 -0.053607 -0.043625 -0.064949 3.4 -0.053471 -0.042883 -0.064767 3.3 -0.053326 -0.042717 -0.06457 3.2 -0.053176 -0.04259 -0.064355 3.1 -0.053011 -0.04246 -0.064117 3 -0.052834 -0.04232 -0.063853 2.9 -0.052641 -0.042174 -0.063558 2.8 -0.05243 -0.042016 -0.063225 2.7 -0.052192 -0.041845 -0.062858 2.6 -0.051929 -0.041655 -0.062439 2.5 -0.051629 -0.041447 -0.061958 2.4 -0.051291 -0.041212 -0.061418 2.3 -0.05091 -0.040948 -0.060804 2.2 -0.050471 -0.040647 -0.060096 2.1 -0.049966 -0.040302 -0.059285 2 -0.049384 -0.039905 -0.058359 1.9 -0.048713 -0.039439 -0.057295 1.8 -0.047932 -0.038898 -0.056089 1.7 -0.047022 -0.038261 -0.054704 1.6 -0.045974 -0.037518 -0.053131 1.5 -0.044763 -0.03664 -0.051354 1.4 -0.043386 -0.035613 -0.04937 1.3 -0.0418 -0.034423 -0.047138 1.2 -0.040005 -0.033047 -0.044656 1.1 -0.037987 -0.031488 -0.041912 1 -0.035748 -0.029709 -0.038891 0.9 -0.03325 -0.027713 -0.035628 0.8 -0.030499 -0.025491 -0.032053 0.7 -0.027495 -0.02306 -0.028198 0.6 -0.024236 -0.020383 -0.024066 0.5 -0.020751 -0.017477 -0.019704 0.4 -0.016995 -0.01435 -0.015049 0.3 -0.013006 -0.011003 -0.01016 0.2 -0.0087992 -0.0074831 -0.010096 0.1 -0.0044156 -0.0037338 -0.00575 0 0 0 0 -0.1 0.0049586 0.00431 0.0056582 -0.2 0.0098841 0.008542 0.016982 -0.3 0.014946 0.012964999 0.022793 -0.4 0.020101999 0.017589967 0.028732999 -0.5 0.025606973 0.022722065 0.035323916 -0.6 0.031904689 0.028795959 0.043043583 -0.7 0.039352965 0.03636438 0.05503908 -0.8 0.04859901 0.0495488 0.067034577 -0.9 0.0660257 0.0717651 0.079030073 -1 0.0813457 0.089542 0.09102557 -1.1 0.0966657 0.1073189 0.103021066 -1.2 0.1119857 0.1250958 0.115016563 -1.3 0.1273057 0.1428727 0.12701206 -1.4 0.1426257 0.1606496 0.139007556 -1.5 0.1579457 0.1784265 0.151003053 -1.6 0.1732657 0.1962034 0.162998549 -1.7 0.1885857 0.2139803 0.174994046 -1.8 0.2039057 0.2317572 0.186989543 -1.9 0.2192257 0.2495341 0.198985039 -2 0.2345457 0.267311 0.210980536 -2.1 0.2498657 0.2850879 0.222976032 -2.2 0.2651857 0.3028648 0.234971529 -2.3 0.2805057 0.3206417 0.246967026 -2.4 0.2958257 0.3384186 0.258962522 -2.5 0.3111457 0.3561955 0.270958019 -2.6 0.3264657 0.3739724 0.282953515 -2.7 0.3417857 0.3917493 0.294949012 -2.8 0.3571057 0.4095262 0.306944509 -2.9 0.3724257 0.4273031 0.318940005 -3 0.3877457 0.44508 0.330935502 -3.1 0.4030657 0.4628569 0.342930998 -3.2 0.4183857 0.4806338 0.354926495 -3.3 0.4337057 0.4984107 0.366921992 | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0 0 0.07 0 2.5E-11 0.00009121 0.06995356 0.000068707 5E-11 0.00009242 0.06972215 0.000100574 7.5E-11 0.00009363 0.069719443 0.000380548 1E-10 0.00012484 0.068516645 0.000413677 1.25E-10 0.00010605 0.06821006 0.000446807 1.5E-10 0.00028726 0.06799075 0.000479936 1.75E-10 0.00036847 0.0679329 0.000513065 2E-10 0.00041498 0.06745505 0.00061944 2.25E-10 0.00042389 0.067182 0.000793237 2.5E-10 0.00048121 0.06683935 0.00112453 2.75E-10 0.00050331 0.06591215 0.001455823 3E-10 0.00057452 0.06529683 0.001787116 3.25E-10 0.00065573 0.06424683 0.002118409 3.5E-10 0.00093694 0.06362496 0.002449702 3.75E-10 0.00121815 0.06268742 0.002780995 4E-10 0.00139936 0.0612968 0.003112288 4.25E-10 0.00168057 0.05990618 0.003443581 4.5E-10 0.00196178 0.05851556 0.003774874 4.75E-10 0.00214299 0.05612494 0.004406167 5E-10 0.0023242 0.05473432 0.00543746 5.25E-10 0.00290541 0.0523437 0.00743746 5.5E-10 0.00318662 0.04995308 0.01120308 5.75E-10 0.00446783 0.04656246 0.01531246 6E-10 0.00574904 0.04357183 0.01968746 6.25E-10 0.00713025 0.04039058 0.02578121 6.5E-10 0.00781146 0.03445308 0.03695308 6.75E-10 0.00799267 0.01437496 0.04515621 7E-10 0.00677388 -0.002031293 0.05557808 7.25E-10 0.001562457 -0.01546879 0.06148433 7.5E-10 -0.004687543 -0.02515629 0.06429683 7.75E-10 -0.007968793 -0.02882817 0.06390621 8E-10 -0.007578168 -0.02406254 0.05816246 8.25E-10 -0.002578168 -0.008750043 0.04515621 8.5E-10 0.007890582 0.01882808 0.03296871 8.75E-10 0.02499996 0.06007808 0.02445308 9E-10 0.04999996 0.0938593 0.007968707 9.25E-10 0.09320308 0.1337187 0.002421918 9.5E-10 0.1472656 0.1744531 0.002187543 9.75E-10 0.2120312 0.2241718 0.01320308 1E-09 0.2871093 0.2844531 0.04773433 1.025E-09 0.3715624 0.3811718 0.1044531 1.05E-09 0.4644531 0.4835156 0.1890625 1.075E-09 0.5643749 0.5881249 0.3036718 1.1E-09 0.6699999 0.6915624 0.4399999 1.125E-09 0.7827343 0.7909374 0.5933593 1.15E-09 0.8971093 0.8835937 0.7581249 1.175E-09 1.010937 0.9678906 0.9279687 1.2E-09 1.121484 1.042969 1.096562 1.225E-09 1.226719 1.108359 1.258281 1.25E-09 1.324219 1.184453 1.407734 1.275E-09 1.412422 1.241797 1.541094 1.3E-09 1.49 1.281328 1.657422 1.325E-09 1.552734 1.324141 1.756484 1.35E-09 1.605469 1.368437 1.839141 1.375E-09 1.649141 1.399062 1.906953 1.4E-09 1.684766 1.447812 1.962109 1.425E-09 1.713437 1.485547 2.007031 1.45E-09 1.736328 1.522969 2.041172 1.475E-09 1.754844 1.548984 2.066797 1.5E-09 1.77 1.574063 2.090859 1.525E-09 1.777344 1.587891 2.114375 1.55E-09 1.785703 1.59625 2.137578 1.575E-09 1.795937 1.605156 2.160156 1.6E-09 1.808281 1.614219 2.18125 1.625E-09 1.8225 1.624141 2.200078 1.65E-09 1.837969 1.634766 2.212578 1.675E-09 1.854062 1.645859 2.218594 1.7E-09 1.87 1.657109 2.224531 1.725E-09 1.878516 1.668281 2.230703 1.75E-09 1.888047 1.674922 2.237578 1.775E-09 1.898516 1.681484 2.245391 1.8E-09 1.909531 1.689297 2.254062 1.825E-09 1.920703 1.697813 2.26375 1.85E-09 1.931406 1.706719 2.270703 1.875E-09 1.94125 1.715313 2.274766 1.9E-09 1.95 1.722969 2.282266 1.925E-09 1.950391 1.729375 2.292656 1.95E-09 1.952031 1.729844 2.305234 1.975E-09 1.955391 1.729453 2.31875 2E-09 1.960312 1.73 2.332031 2.025E-09 1.966641 1.731641 2.343906 2.05E-09 1.974062 1.734531 2.349922 2.075E-09 1.982031 1.738594 2.35031 2.1E-09 1.99 1.743516 2.352219 2.125E-09 1.992422 1.749297 2.353219 2.15E-09 1.995625 1.753125 2.353375 2.175E-09 1.999375 1.757422 2.352687 2.2E-09 2.003281 1.762734 2.351 2.225E-09 2.010797 1.768672 2.350078 2.25E-09 2.019375 1.774766 2.348203 2.275E-09 2.021547 1.780625 2.344609 2.3E-09 2.024854 1.785781 2.342266 2.325E-09 2.029881 1.789844 2.34125 2.35E-09 2.037312 1.791563 2.341641 2.375E-09 2.038435 1.792109 2.341047 2.4E-09 2.038803 1.791875 2.341391 2.425E-09 2.039234 1.791328 2.340203 2.45E-09 2.039719 1.790547 2.33547 2.475E-09 2.04 1.79 2.33 | [Falling Waveform] R_fixture = 50.000 V_fixture = 3.3 V_fixture_min = 3 V_fixture_max = 3.6 | | time V(typ) V(min) V(max) | 0 3.3 3.02 3.6 2.5E-11 3.305625 3.020115 3.589562 5E-11 3.31125 3.020881 3.58975 7.5E-11 3.316641 3.020997 3.587734 1E-10 3.321641 3.021484 3.58594 1.25E-10 3.326329 3.024531 3.582664 1.5E-10 3.330469 3.028125 3.578594 1.75E-10 3.333282 3.031015 3.573312 2E-10 3.332422 3.033828 3.565015 2.25E-10 3.330782 3.036484 3.563306 2.5E-10 3.328907 3.038984 3.563547 2.75E-10 3.327422 3.041406 3.564215 3E-10 3.326954 3.04375 3.565515 3.25E-10 3.327891 3.045937 3.564515 3.5E-10 3.330313 3.04664 3.565775 3.75E-10 3.332422 3.051093 3.564956 4E-10 3.327266 3.054609 3.564765 4.25E-10 3.321719 3.058203 3.566328 4.5E-10 3.316407 3.05289 3.562578 4.75E-10 3.311954 3.049687 3.563281 5E-10 3.309141 3.049453 3.565047 5.25E-10 3.308516 3.052578 3.566328 5.5E-10 3.310235 3.0575 3.566953 5.75E-10 3.312344 3.057734 3.569672 6E-10 3.307579 3.058984 3.571015 6.25E-10 3.303204 3.061015 3.575469 6.5E-10 3.299844 3.06375 3.5775 6.75E-10 3.298125 3.066953 3.57789 7E-10 3.298594 3.070547 3.577656 7.25E-10 3.301563 3.074375 3.577656 7.5E-10 3.30711 3.076875 3.578672 7.75E-10 3.313204 3.072578 3.576719 8E-10 3.312735 3.067734 3.568359 8.25E-10 3.312188 3.063593 3.560703 8.5E-10 3.311719 3.061328 3.554531 8.75E-10 3.31125 3.051875 3.55039 9E-10 3.310235 3.045547 3.548125 9.25E-10 3.297735 3.031718 3.546719 9.5E-10 3.271954 3.017343 3.54375 9.75E-10 3.238594 2.994218 3.531562 1E-09 3.18836 2.955156 3.502344 1.025E-09 3.142031 2.899922 3.458828 1.05E-09 3.084297 2.840547 3.3975 1.075E-09 3.009844 2.796797 3.315469 1.1E-09 2.917422 2.736172 3.210156 1.125E-09 2.806172 2.657109 3.080078 1.15E-09 2.676406 2.55789 2.924844 1.175E-09 2.52875 2.436875 2.744062 1.2E-09 2.364687 2.30039 2.540781 1.225E-09 2.190781 2.1525 2.322812 1.25E-09 2.011797 1.997656 2.09664 1.275E-09 1.833515 1.841328 1.869609 1.3E-09 1.661719 1.688828 1.649297 1.325E-09 1.501953 1.545312 1.443359 1.35E-09 1.359219 1.416562 1.258437 1.375E-09 1.239375 1.309922 1.104609 1.4E-09 1.150312 1.222344 0.9875779 1.425E-09 1.084765 1.154219 0.9014061 1.45E-09 1.041562 1.105 0.8449998 1.475E-09 1.018515 1.073359 0.8160154 1.5E-09 1.012734 1.057344 0.8110154 1.525E-09 1.021015 1.054531 0.8259373 1.55E-09 1.039765 1.064062 0.8563279 1.575E-09 1.067656 1.086953 0.9024998 1.6E-09 1.105469 1.112031 0.9594529 1.625E-09 1.140547 1.136484 1.01375 1.65E-09 1.170234 1.158203 1.061719 1.675E-09 1.193203 1.175937 1.100859 1.7E-09 1.209062 1.188906 1.130156 1.725E-09 1.218125 1.196953 1.149219 1.75E-09 1.221172 1.201797 1.158672 1.775E-09 1.221094 1.206797 1.163437 1.8E-09 1.223047 1.206172 1.165 1.825E-09 1.220234 1.200859 1.157734 1.85E-09 1.213828 1.192265 1.143594 1.875E-09 1.205234 1.182109 1.125 1.9E-09 1.196094 1.172187 1.104453 1.925E-09 1.187969 1.16414 1.084609 1.95E-09 1.182265 1.160859 1.067812 1.975E-09 1.181104 1.166484 1.060469 2E-09 1.181014 1.174453 1.06414 2.025E-09 1.184262 1.184687 1.071719 2.05E-09 1.191359 1.197109 1.083203 2.075E-09 1.199172 1.211562 1.098515 2.1E-09 1.210687 1.227734 1.117422 2.125E-09 1.219906 1.245312 1.139609 2.15E-09 1.224437 1.264765 1.164297 2.175E-09 1.225984 1.287422 1.188359 2.2E-09 1.225187 1.3075 1.210379 2.225E-09 1.2237344 1.324297 1.221672 2.25E-09 1.21914 1.337656 1.232578 2.275E-09 1.214265 1.347656 1.236548 2.3E-09 1.210953 1.354531 1.236687 2.325E-09 1.206014 1.358594 1.235734 2.35E-09 1.203425 1.360078 1.234625 2.375E-09 1.20214 1.358984 1.231281 2.4E-09 1.201315 1.355547 1.227172 2.425E-09 1.200875 1.353156 1.222859 2.45E-09 1.200125 1.351189 1.21203 2.475E-09 1.2 1.35 1.2 | [Ramp] | variable typ min max dV/dt_r 1.277/3.50E-10 0.987/3.25E-10 1.467/2.75E-10 dV/dt_f 1.255/2.00E-10 1.047/2.0E-10 1.431/1.75E-10 R_load = 50.0000Ohms [END]