| | Teraspeed Modeling Services. | http://www.teraspeed.com | [IBIS Ver] 3.2 [File Name] nb3n3002.ibs [File Rev] 4 [Source] Measured and created by Teraspeed Consulting Group LLC [Date] 8-20-2007 [Notes] Quality Check of this IBIS model: Model Passes IBIS Check. Model parses into ICX IS. 1. Package model data for LC gained by using TDA Systems Software. | [Disclaimer] | | Use: Teraspeed Consulting Group LLC ("Teraspeed") has | licensed IBIS models to specific integrated circuit | suppliers ("IC Vendors") for use and distribustion as | follows: Each IC Vendor may use IBIS Models, and distribute | them to IC Vendor's custumers to use solely for developing | printed circute board designs. Users of this model may | modify the IBIS model to suit its specific applications but | rights to derivative works and such modifications shell belong | to Teraspeed. No other distribusion of these materials is | permitted. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED TO IN WRITING | TERASPEED DISCLAIMS AND USER WAIVES ALL WARRANTIES, EXPRESS | OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY AND | FITNESS FOR A PARTICULAR PURPOSE. IN NO EVENT SHALL | TERASPEED BE LIABLE FOR ANY DIRECT OR INDIRECT DAMAGES, | WHETHER IN CONTRACT OR TORT, INCLUDING, WITHOUT LIMITATION, | LOST PROFITS, BUSINESS INTERRUPTION, OR LOST INFORMATION | ARISING OUT OF THE USE OF OR THE INABILITY TO USE THE MODEL, | EVEN IF TERASPEED HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH | DAMAGES. | |Application: Add series 33.2 ohm driver side resistor in simulation | Ibis Model included IREF reisistor value of 475 ohms to GND. | [Copyright] | | This file is the legal property of Teraspeed Copyright(c) 2007. | All other rights are reserved. | [Component] NB3N3002 [Manufacturer] OnSemiConductor | [Package] | variable typ min max R_pkg 0.010ohms 0.010ohms 0.010ohms L_pkg 0.90nH 0.90nH 0.90nH C_pkg 0.160pF 0.160pF 0.160pF | [Pin] signal_name model_name R_pin L_pin C_pin | 1 SEL0 in_pu 0.010ohms 0.90nH 0.160pF 2 SEL1 in_pu 0.010ohms 0.90nH 0.160pF 3 GND GND 0.010ohms 0.90nH 0.160pF 4 X1_CLK in_clk 0.010ohms 0.90nH 0.160pF 5 X2 out_xtal 0.010ohms 0.90nH 0.160pF 6 OE in_pu 0.010ohms 0.90nH 0.160pF 7 GND GND 0.010ohms 0.90nH 0.160pF 8 GND GND 0.010ohms 0.90nH 0.160pF 9 IREF term 0.010ohms 0.90nH 0.160pF 10 NC NC 0.010ohms 0.90nH 0.160pF 11 NC NC 0.010ohms 0.90nH 0.160pF 12 VDD POWER 0.010ohms 0.90nH 0.160pF 13 GND GND 0.010ohms 0.90nH 0.160pF 14 _CLK out_clk 0.010ohms 0.90nH 0.160pF 15 CLK out_clk 0.010ohms 0.90nH 0.160pF 16 VDD POWER 0.010ohms 0.90nH 0.160pF | | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 15 14 NA NA NA NA | | | [Model] in_clk Model_type Input Vinl = 990.000mV Vinh = 2.00000V C_comp 2.00000pF 2.00000pF 2.00000pF | | variable typ min max [Voltage Range] 3.30000V 3.13500V 3.46500V [POWER Clamp Reference] 3.30000V 3.13500V 3.46500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [GND Clamp] | -3.30000V -654.339mA -649.140mA -784.778mA -900.000mV -21.6500mA -34.7400mA -8.90600mA -850.000mV -8.46900mA -21.9400mA -1.95200mA -800.000mV -2.31200mA -9.14000mA -274.900uA -750.000mV -419.600uA -2.88800mA -39.5300uA -700.000mV -72.5000uA -674.500uA -35.7329uA -650.000mV -63.4577uA -161.200uA -31.9358uA -600.000mV -54.4154uA -36.7400uA -28.1388uA -375.000mV -13.7251uA -15.3828uA -11.0519uA -350.000mV -9.20393uA -13.0098uA -10.9382uA -300.000mV -8.99072uA -8.26374uA -10.7108uA 6.60000V 20.4327uA 23.6924uA 20.6698uA | [POWER Clamp] | 6.60000V 0.00000A 0.00000A 0.00000A -225.000mV 0.00000A 0.00000A 0.00000A -350.000mV 0.00000A 0.00000A 2.80298uA -450.000mV 19.1441uA 9.88982uA 7.11525uA -500.000mV 28.7161uA 18.1313uA 9.27138uA -550.000mV 38.2882uA 26.3729uA 11.4275uA -600.000mV 47.8603uA 34.6144uA 13.5837uA -700.000mV 67.0044uA 809.515uA 17.8959uA -750.000mV 440.741uA 3.36949mA 65.6700uA -800.000mV 2.44923mA 9.70468mA 528.566uA -900.000mV 17.2298mA 24.9872mA 9.98706mA -950.000mV 24.6201mA 32.6285mA 20.8188mA -1.00000V 32.0104mA 40.2698mA 31.6506mA -1.05000V 39.4007mA 47.9111mA 42.4823mA -3.30000V 371.964mA 391.768mA 529.910mA | | | [Model] in_pu Model_type Input Vinl = 990.000mV Vinh = 2.31000V C_comp 2.00000pF 2.00000pF 2.00000pF | | variable typ min max [Voltage Range] 3.300E+00 3.135E+00 3.465E+00 [POWER Clamp Reference] 3.300E+00 3.135E+00 3.465E+00 [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [GND Clamp] | -3.30000V -744.741mA -687.410mA -839.580mA -900.000mV -25.2200mA -37.4900mA -10.6200mA -850.000mV -10.2300mA -23.9500mA -2.71100mA -800.000mV -3.02700mA -10.4100mA -570.300uA -750.000mV -708.600uA -3.55600mA -219.800uA -700.000mV -240.000uA -980.500uA -196.320uA -650.000mV -176.900uA -334.100uA -172.841uA -600.000mV -113.800uA -155.300uA -149.361uA -550.000mV -101.615uA -104.600uA -125.882uA -375.000mV -58.9674uA -65.3199uA -43.7035uA -300.000mV -40.6898uA -48.4856uA -42.8441uA -275.000mV -40.3997uA -42.8742uA -42.5576uA 6.60000V 39.3768uA 43.8248uA 36.2220uA | [POWER Clamp] | 6.60000V 0.00000A 0.00000A 0.00000A -225.000mV 0.00000A 0.00000A 11.3416uA -325.000mV 0.00000A 0.00000A 26.4636uA -450.000mV 12.1244uA 0.00000A 45.3662uA -500.000mV 16.9741uA 0.00000A 52.9272uA -550.000mV 21.8239uA 8.74395uA 60.4883uA -600.000mV 26.6737uA 26.2320uA 68.0510uA -650.000mV 31.5234uA 43.7199uA 375.508uA -700.000mV 141.593uA 61.2079uA 2.33313mA -750.000mV 771.413uA 78.6969uA 9.09462mA -800.000mV 3.69563mA 357.785uA 20.2189mA -900.000mV 20.0885mA 14.5702mA 42.4677mA -950.000mV 28.2849mA 21.6764mA 53.5921mA -1.00000V 36.4814mA 28.7826mA 64.7166mA -1.05000V 44.6778mA 35.8887mA 75.8409mA -3.30000V 413.517mA 355.667mA 576.438mA | | | [Model] out_clk Model_type Open_source Vref=0.000E+00 Rref=50.000E+00 Vmeas=350.0E-03 C_comp 2.00E-12 2.00E-12 2.00E-12 | | [Voltage Range] 3.300E+00 3.135E+00 3.465E+00 [POWER Clamp Reference] 3.300E+00 3.135E+00 3.465E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 3.300E+00 3.135E+00 3.465E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | | [Power Clamp] -3.320E+00 7.346E-01 6.688E-01 5.407E-01 -3.300E+00 7.290E-01 6.688E-01 5.388E-01 -3.280E+00 7.234E-01 6.688E-01 5.341E-01 -3.260E+00 7.177E-01 6.655E-01 5.300E-01 -3.200E+00 7.008E-01 6.502E-01 5.174E-01 -2.980E+00 6.389E-01 5.942E-01 4.712E-01 -2.880E+00 6.107E-01 5.688E-01 4.502E-01 -2.780E+00 5.825E-01 5.433E-01 4.292E-01 -2.760E+00 5.769E-01 5.382E-01 4.250E-01 -2.240E+00 4.305E-01 4.059E-01 3.158E-01 -2.200E+00 4.192E-01 3.957E-01 3.074E-01 -1.780E+00 3.009E-01 2.889E-01 2.192E-01 -1.120E+00 1.151E-01 1.209E-01 8.067E-02 -1.020E+00 8.690E-02 9.548E-02 5.967E-02 -8.800E-01 4.747E-02 5.985E-02 3.018E-02 -8.600E-01 4.237E-02 5.477E-02 2.678E-02 -8.400E-01 3.596E-02 4.964E-02 2.184E-02 -8.200E-01 3.005E-02 4.471E-02 1.691E-02 -8.000E-01 2.463E-02 3.982E-02 1.290E-02 -7.800E-01 1.987E-02 3.407E-02 9.672E-03 -7.600E-01 1.706E-02 2.897E-02 7.526E-03 -7.400E-01 1.346E-02 2.409E-02 6.164E-03 -7.200E-01 1.060E-02 1.982E-02 5.284E-03 -7.000E-01 8.497E-03 1.612E-02 4.732E-03 -6.800E-01 7.130E-03 1.298E-02 4.341E-03 -6.600E-01 6.283E-03 1.035E-02 3.932E-03 -6.400E-01 5.585E-03 8.238E-03 3.675E-03 -6.200E-01 5.108E-03 6.695E-03 3.328E-03 -6.000E-01 4.721E-03 5.600E-03 3.328E-03 -5.800E-01 4.343E-03 4.765E-03 3.194E-03 -5.600E-01 4.036E-03 4.206E-03 2.910E-03 -5.000E-01 3.144E-03 3.188E-03 2.250E-03 -4.800E-01 2.857E-03 3.101E-03 2.046E-03 -4.400E-01 2.472E-03 2.613E-03 1.586E-03 -3.800E-01 1.800E-03 1.889E-03 1.154E-03 -3.400E-01 1.385E-03 1.476E-03 8.897E-04 -3.200E-01 1.385E-03 1.302E-03 7.124E-04 -3.000E-01 1.240E-03 1.105E-03 5.403E-04 -2.200E-01 6.311E-04 5.055E-04 1.238E-04 -1.800E-01 4.164E-04 2.302E-04 -9.011E-05 -1.400E-01 1.717E-04 3.817E-05 -9.011E-05 -1.200E-01 8.433E-05 5.564E-06 -9.011E-05 -6.000E-02 -1.677E-04 -2.003E-05 -9.222E-05 -4.000E-02 -1.677E-04 -2.003E-05 -9.222E-05 4.768E-08 -1.677E-04 -2.003E-05 -9.222E-05 2.000E-02 -1.677E-04 -2.003E-05 -9.222E-05 4.000E-02 -1.677E-04 -2.003E-05 -9.222E-05 1.000E-01 -1.677E-04 -2.003E-05 -9.222E-05 1.200E-01 -1.677E-04 -2.003E-05 -9.222E-05 2.000E-01 -1.677E-04 -2.003E-05 -9.222E-05 2.400E-01 -1.677E-04 -2.003E-05 -9.222E-05 2.600E-01 -1.677E-04 -2.003E-05 -9.222E-05 3.400E-01 -1.677E-04 -2.003E-05 -9.222E-05 3.600E-01 -1.677E-04 -2.003E-05 -9.222E-05 3.800E-01 -1.677E-04 -2.003E-05 -9.222E-05 4.400E-01 -1.677E-04 -2.003E-05 -9.222E-05 4.800E-01 -1.677E-04 -2.003E-05 -9.222E-05 5.000E-01 -1.677E-04 -2.003E-05 -9.222E-05 5.200E-01 -1.677E-04 -2.003E-05 -9.222E-05 5.400E-01 -1.677E-04 -2.003E-05 -9.222E-05 5.800E-01 -1.677E-04 -2.003E-05 -9.222E-05 6.200E-01 -1.677E-04 -2.003E-05 -9.222E-05 6.600E-01 -1.677E-04 -2.003E-05 -9.222E-05 7.000E-01 -1.677E-04 -2.003E-05 -9.222E-05 7.600E-01 -1.677E-04 -2.003E-05 -9.222E-05 7.800E-01 -1.677E-04 -2.003E-05 -9.222E-05 8.000E-01 -1.677E-04 -2.003E-05 -9.222E-05 8.600E-01 -1.677E-04 -2.003E-05 -9.222E-05 9.400E-01 -1.677E-04 -2.003E-05 -9.222E-05 9.600E-01 -1.677E-04 -2.003E-05 -9.222E-05 1.020E+00 -1.677E-04 -2.003E-05 -9.222E-05 1.100E+00 -1.677E-04 -2.003E-05 -9.222E-05 1.140E+00 -1.677E-04 -2.003E-05 -9.222E-05 1.340E+00 -1.677E-04 -2.003E-05 -9.222E-05 1.500E+00 -1.677E-04 -2.003E-05 -9.222E-05 1.540E+00 -1.677E-04 -2.003E-05 -9.222E-05 1.580E+00 -1.677E-04 -2.003E-05 -9.222E-05 1.620E+00 -1.677E-04 -2.003E-05 -9.222E-05 1.640E+00 -1.677E-04 -2.003E-05 -9.222E-05 1.780E+00 -1.677E-04 -2.003E-05 -9.222E-05 2.200E+00 -1.677E-04 -2.003E-05 -9.222E-05 2.260E+00 -1.677E-04 -2.003E-05 -9.222E-05 2.420E+00 -1.677E-04 -2.003E-05 -9.222E-05 3.080E+00 -1.677E-04 -2.003E-05 -9.222E-05 3.200E+00 -1.677E-04 -2.003E-05 -9.222E-05 3.260E+00 -1.677E-04 -2.003E-05 -9.222E-05 3.400E+00 -1.677E-04 -2.003E-05 -9.222E-05 3.500E+00 -1.677E-04 -2.003E-05 -9.222E-05 4.240E+00 -1.677E-04 -2.003E-05 -9.222E-05 4.320E+00 -1.677E-04 -2.003E-05 -9.222E-05 4.360E+00 -1.677E-04 -2.003E-05 -9.222E-05 5.120E+00 -1.677E-04 -2.003E-05 -9.222E-05 5.240E+00 -1.677E-04 -2.003E-05 -9.222E-05 5.320E+00 -1.677E-04 -2.003E-05 -9.222E-05 5.340E+00 -1.677E-04 -2.003E-05 -9.222E-05 5.400E+00 -1.677E-04 -2.003E-05 -9.222E-05 5.860E+00 -1.677E-04 -2.003E-05 -9.222E-05 6.380E+00 -1.677E-04 -2.003E-05 -9.222E-05 6.580E+00 -1.677E-04 -2.003E-05 -9.222E-05 6.600E+00 -1.677E-04 -2.003E-05 -9.222E-05 | [Pullup] 6.76500V -14.6200mA -14.7662mA -15.0700mA 6.60000V -14.6200mA -14.7662mA -15.0700mA 6.43500V -14.6200mA -14.7662mA -15.0700mA 3.18000V -14.6200mA -14.7662mA -15.0700mA 1.79667V -14.5757mA -14.7662mA -15.0402mA 1.62000V -14.5700mA -14.4685mA -15.0200mA 1.52000V -14.5360mA -14.4433mA -15.0129mA 1.38000V -14.4884mA -14.4080mA -14.5380mA 1.28000V -14.4544mA -14.3828mA -14.4970mA 1.24000V -14.4408mA -14.3651mA -14.4807mA 1.22000V -14.4340mA -14.3563mA -14.4725mA 1.18000V -14.4204mA -14.3387mA -14.4561mA 1.12000V -14.4000mA -14.3122mA -14.3761mA 1.10000V -14.3700mA -14.2935mA -14.3432mA 1.02000V -14.2500mA -14.2055mA -14.1958mA 1.00000V -14.2200mA -14.1634mA -14.0992mA 980.000mV -14.1900mA -14.1212mA -14.0025mA 960.000mV -14.1100mA -14.0762mA -13.8938mA 920.000mV -13.9500mA -13.9525mA -13.5842mA 860.000mV -13.5750mA -13.6506mA -12.9142mA 840.000mV -13.4500mA -13.5500mA -12.6908mA 800.000mV -12.9967mA -13.1587mA -12.2167mA 760.000mV -12.5433mA -12.7675mA -11.5500mA 720.000mV -12.0900mA -12.3763mA -10.8833mA 700.000mV -11.7367mA -12.1513mA -10.5500mA 640.000mV -10.6769mA -11.1553mA -9.34664mA 580.000mV -9.61700mA -10.1593mA -8.07550mA 560.000mV -9.14613mA -9.79918mA -7.65179mA 520.000mV -8.20438mA -8.88809mA -6.63882mA 420.000mV -5.85000mA -6.61035mA -3.85810mA 380.000mV -4.56215mA -5.53202mA -2.59975mA 300.000mV -1.98646mA -3.37536mA 92.2493uA 240.000mV -54.6975uA -1.51031mA 2.18562mA 165.000mV 2.36002mA 820.999uA 4.93250mA 160.000mV 2.52100mA 984.669uA 5.11563mA 100.000mV 4.90494mA 3.24154mA 7.59719mA 0.00000V 8.87817mA 7.00299mA 11.8909mA -19.9999mV 9.67282mA 7.77335mA 12.7497mA -165.000mV 15.4340mA 13.3585mA 18.9756mA -2.97000V 126.883mA 121.403mA 139.415mA -3.30000V 139.995mA 134.114mA 153.585mA -3.63000V 153.107mA 146.825mA 167.754mA | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.000S 8.385mV 1.002mV 4.611mV 20.000pS 8.451mV 1.002mV 4.611mV 30.000pS 8.584mV 1.002mV 4.611mV 40.000pS 8.782mV 1.002mV 4.611mV 50.000pS 9.010mV 1.002mV 4.611mV 60.000pS 9.284mV 981.902uV 4.611mV 70.000pS 9.578mV 952.932uV 4.582mV 80.000pS 9.862mV 952.932uV 4.504mV 90.000pS 10.117mV 981.902uV 4.437mV 100.000pS 10.420mV 1.021mV 4.475mV 110.000pS 10.856mV 1.146mV 4.698mV 120.000pS 11.461mV 1.436mV 5.144mV 130.000pS 12.181mV 1.783mV 5.842mV 140.000pS 12.957mV 2.121mV 6.851mV 150.000pS 13.733mV 2.508mV 8.276mV 160.000pS 14.462mV 3.039mV 10.176mV 170.000pS 15.191mV 3.705mV 12.542mV 180.000pS 15.939mV 4.516mV 15.450mV 190.000pS 16.715mV 5.453mV 19.047mV 210.000pS 18.409mV 7.674mV 28.684mV 230.000pS 20.360mV 10.484mV 42.187mV 240.000pS 21.316mV 12.474mV 50.360mV 250.000pS 22.310mV 15.071mV 59.534mV 270.000pS 24.648mV 22.456mV 80.989mV 280.000pS 25.926mV 27.449mV 93.234mV 290.000pS 27.327mV 33.342mV 106.575mV 300.000pS 28.938mV 40.179mV 121.002mV 320.000pS 33.576mV 56.905mV 152.627mV 330.000pS 36.835mV 66.910mV 169.690mV 340.000pS 40.835mV 78.208mV 187.821mV 390.000pS 71.865mV 151.320mV 285.257mV 410.000pS 91.299mV 185.506mV 325.492mV 480.000pS 190.391mV 325.627mV 459.479mV 510.000pS 246.242mV 385.789mV 511.330mV 530.000pS 287.988mV 425.962mV 542.580mV 540.000pS 308.435mV 445.083mV 557.506mV 550.000pS 328.314mV 463.624mV 571.498mV 560.000pS 348.287mV 481.393mV 585.491mV 590.000pS 406.978mV 531.512mV 624.204mV 610.000pS 445.032mV 562.124mV 647.526mV 620.000pS 463.586mV 576.565mV 658.253mV 630.000pS 481.666mV 590.175mV 668.048mV 660.000pS 534.784mV 628.168mV 694.635mV 670.000pS 550.804mV 639.509mV 702.564mV 680.000pS 566.307mV 650.283mV 709.560mV 690.000pS 581.294mV 659.923mV 716.090mV 700.000pS 595.247mV 668.996mV 722.154mV 710.000pS 609.200mV 677.502mV 727.751mV 720.000pS 622.120mV 685.441mV 732.881mV 730.000pS 634.005mV 692.246mV 737.079mV 750.000pS 655.193mV 704.721mV 744.542mV 760.000pS 664.495mV 709.824mV 747.807mV 790.000pS 689.301mV 722.300mV 753.871mV 810.000pS 702.737mV 729.104mV 756.203mV 820.000pS 708.422mV 731.373mV 757.136mV 830.000pS 714.106mV 733.641mV 757.602mV 840.000pS 718.240mV 735.342mV 757.602mV 850.000pS 722.375mV 736.476mV 757.602mV 860.000pS 725.992mV 737.043mV 757.602mV 870.000pS 729.093mV 737.610mV 757.602mV 880.000pS 731.677mV 738.177mV 757.602mV 890.000pS 733.744mV 738.744mV 757.602mV 900.000pS 735.294mV 738.744mV 757.602mV 910.000pS 736.844mV 739.312mV 757.602mV 920.000pS 737.361mV 739.312mV 757.602mV 930.000pS 737.878mV 739.312mV 757.602mV 940.000pS 738.395mV 739.312mV 757.602mV 950.000pS 738.395mV 739.312mV 757.602mV 960.000pS 738.395mV 739.312mV 757.602mV 970.000pS 738.395mV 739.312mV 757.602mV 980.000pS 738.395mV 739.312mV 757.602mV 990.000pS 738.395mV 739.312mV 757.602mV 1000.000pS 738.395mV 739.312mV 757.602mV 1.010nS 738.395mV 739.312mV 757.602mV 1.020nS 738.395mV 739.312mV 757.602mV 1.030nS 738.395mV 739.312mV 757.602mV 1.040nS 738.395mV 739.312mV 757.602mV 1.050nS 738.395mV 739.312mV 757.602mV 1.060nS 738.395mV 739.312mV 757.602mV 1.070nS 738.395mV 739.312mV 757.602mV 1.080nS 738.395mV 739.312mV 757.602mV 1.090nS 738.395mV 739.312mV 757.602mV 1.100nS 738.395mV 739.312mV 757.602mV 1.120nS 738.395mV 739.312mV 757.602mV 1.140nS 738.395mV 739.312mV 757.602mV 1.150nS 738.395mV 739.312mV 757.602mV 1.160nS 738.395mV 739.312mV 757.602mV 1.200nS 738.395mV 739.312mV 757.602mV 1.230nS 738.395mV 739.312mV 757.602mV 1.240nS 738.395mV 739.312mV 757.602mV 1.280nS 738.395mV 739.312mV 757.602mV 1.300nS 738.395mV 739.312mV 757.602mV 1.330nS 738.395mV 739.312mV 757.602mV 1.340nS 738.395mV 739.312mV 757.602mV 1.370nS 738.395mV 739.312mV 757.602mV 1.380nS 738.395mV 739.312mV 757.602mV 1.390nS 738.395mV 739.312mV 757.602mV 1.410nS 738.395mV 739.312mV 757.602mV 1.430nS 738.395mV 739.312mV 757.602mV 1.460nS 738.395mV 739.312mV 757.602mV [Falling Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.000S 738.395mV 739.312mV 757.602mV 30.000pS 738.395mV 739.312mV 757.602mV 40.000pS 738.395mV 739.312mV 757.602mV 70.000pS 738.395mV 739.312mV 757.602mV 80.000pS 738.395mV 739.312mV 757.602mV 90.000pS 738.395mV 739.312mV 757.602mV 100.000pS 738.395mV 739.312mV 758.068mV 120.000pS 738.395mV 739.312mV 758.068mV 130.000pS 738.395mV 739.312mV 758.068mV 140.000pS 738.395mV 739.312mV 758.068mV 150.000pS 738.395mV 739.312mV 757.602mV 160.000pS 738.395mV 739.312mV 757.602mV 170.000pS 738.395mV 739.312mV 757.136mV 180.000pS 738.395mV 739.312mV 756.669mV 190.000pS 738.395mV 739.312mV 756.203mV 200.000pS 738.395mV 739.312mV 755.736mV 210.000pS 738.395mV 739.312mV 754.337mV 220.000pS 738.395mV 739.312mV 752.938mV 230.000pS 738.395mV 738.744mV 751.072mV 240.000pS 738.395mV 738.177mV 748.740mV 250.000pS 738.395mV 737.043mV 745.008mV 270.000pS 737.878mV 733.641mV 735.214mV 280.000pS 737.878mV 730.806mV 728.217mV 290.000pS 737.878mV 726.836mV 720.288mV 300.000pS 737.361mV 722.867mV 710.493mV 310.000pS 736.328mV 717.196mV 699.765mV 330.000pS 733.744mV 703.587mV 673.179mV 340.000pS 732.193mV 695.081mV 656.854mV 350.000pS 729.610mV 685.441mV 638.664mV 360.000pS 726.509mV 674.667mV 619.540mV 370.000pS 722.375mV 662.759mV 599.018mV 380.000pS 717.207mV 649.716mV 577.562mV 390.000pS 711.522mV 635.540mV 555.174mV 400.000pS 704.287mV 619.662mV 531.386mV 410.000pS 696.536mV 602.650mV 506.665mV 430.000pS 676.381mV 565.900mV 455.362mV 440.000pS 664.495mV 546.050mV 429.287mV 450.000pS 651.576mV 525.072mV 402.982mV 460.000pS 637.623mV 503.192mV 376.337mV 470.000pS 622.120mV 481.312mV 348.895mV 480.000pS 605.583mV 459.319mV 321.339mV 510.000pS 549.254mV 391.423mV 243.907mV 530.000pS 506.191mV 344.055mV 196.538mV 560.000pS 434.575mV 273.114mV 132.885mV 580.000pS 385.894mV 228.564mV 97.471mV 610.000pS 313.940mV 167.887mV 57.389mV 620.000pS 289.881mV 149.954mV 47.483mV 630.000pS 266.159mV 133.262mV 38.817mV 650.000pS 221.525mV 103.713mV 24.959mV 660.000pS 200.613mV 90.630mV 19.813mV 680.000pS 162.276mV 67.284mV 12.878mV 710.000pS 113.594mV 41.073mV 7.321mV 730.000pS 86.612mV 28.667mV 5.989mV 740.000pS 74.919mV 23.727mV 5.647mV 750.000pS 64.576mV 19.588mV 5.397mV 760.000pS 55.470mV 16.080mV 5.169mV 770.000pS 47.600mV 13.103mV 4.952mV 790.000pS 35.244mV 8.839mV 4.702mV 800.000pS 30.533mV 7.498mV 4.657mV 820.000pS 23.417mV 5.693mV 4.622mV 840.000pS 18.515mV 4.080mV 4.611mV 850.000pS 16.705mV 3.279mV 4.611mV 870.000pS 14.107mV 1.904mV 4.611mV 880.000pS 13.186mV 1.475mV 4.611mV 890.000pS 12.410mV 1.238mV 4.611mV 900.000pS 11.713mV 1.114mV 4.611mV 910.000pS 11.038mV 1.046mV 4.611mV 920.000pS 10.352mV 1.024mV 4.611mV 930.000pS 9.689mV 1.012mV 4.611mV 940.000pS 9.149mV 1.002mV 4.611mV 950.000pS 8.790mV 1.002mV 4.611mV 960.000pS 8.576mV 1.002mV 4.611mV 970.000pS 8.475mV 1.002mV 4.611mV 980.000pS 8.430mV 1.002mV 4.611mV 990.000pS 8.408mV 1.002mV 4.611mV 1000.000pS 8.396mV 1.002mV 4.611mV 1.010nS 8.385mV 1.002mV 4.611mV 1.020nS 8.385mV 1.002mV 4.611mV 1.030nS 8.385mV 1.002mV 4.611mV 1.040nS 8.385mV 1.002mV 4.611mV 1.050nS 8.385mV 1.002mV 4.611mV 1.060nS 8.385mV 1.002mV 4.611mV 1.070nS 8.385mV 1.002mV 4.611mV 1.080nS 8.385mV 1.002mV 4.611mV 1.090nS 8.385mV 1.002mV 4.611mV 1.100nS 8.385mV 1.002mV 4.611mV 1.110nS 8.385mV 1.002mV 4.611mV 1.130nS 8.385mV 1.002mV 4.611mV 1.150nS 8.385mV 1.002mV 4.611mV 1.170nS 8.385mV 1.002mV 4.611mV 1.230nS 8.385mV 1.002mV 4.611mV 1.250nS 8.385mV 1.002mV 4.611mV 1.310nS 8.385mV 1.002mV 4.611mV 1.340nS 8.385mV 1.002mV 4.611mV 1.360nS 8.385mV 1.002mV 4.611mV 1.370nS 8.385mV 1.002mV 4.611mV 1.410nS 8.385mV 1.002mV 4.611mV 1.430nS 8.385mV 1.002mV 4.611mV 1.460nS 8.385mV 1.002mV 4.611mV 1.470nS 8.385mV 1.002mV 4.611mV [Ramp] dV/dt_r 4.856E-01/2.297E-10 5.011E-01/2.324E-10 4.501E-01/2.472E-10 dV/dt_f 4.856E-01/2.457E-10 5.011E-01/2.499E-10 4.501E-01/2.256E-10 R_load = 50 | | | [Model] out_xtal Model_type Output Vref=0.000E+00 Rref=5.000E+06 Vmeas=1.650E+00 C_comp 2.000E-12 2.000E-12 2.000E-12 | [Model Spec] | [Voltage Range] 3.300E+00 3.135E+00 3.465E+00 [POWER Clamp Reference] 3.300E+00 3.135E+00 3.465E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 3.300E+00 3.135E+00 3.465E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [GND Clamp] -3.300E+00 -1.236E+00 -1.357E+00 -1.095E+00 -3.080E+00 -1.125E+00 -1.237E+00 -9.949E-01 -3.000E+00 -1.085E+00 -1.193E+00 -9.586E-01 -2.920E+00 -1.044E+00 -1.149E+00 -9.223E-01 -2.720E+00 -9.431E-01 -1.040E+00 -8.316E-01 -2.640E+00 -9.027E-01 -9.957E-01 -7.953E-01 -2.600E+00 -8.825E-01 -9.738E-01 -7.772E-01 -2.040E+00 -5.995E-01 -6.670E-01 -5.232E-01 -1.940E+00 -5.490E-01 -6.122E-01 -4.778E-01 -1.820E+00 -4.884E-01 -5.465E-01 -4.234E-01 -1.800E+00 -4.783E-01 -5.355E-01 -4.143E-01 -1.740E+00 -4.480E-01 -5.026E-01 -3.871E-01 -1.720E+00 -4.379E-01 -4.917E-01 -3.780E-01 -1.480E+00 -3.166E-01 -3.602E-01 -2.692E-01 -1.440E+00 -2.964E-01 -3.383E-01 -2.510E-01 -1.400E+00 -2.762E-01 -3.164E-01 -2.329E-01 -1.320E+00 -2.357E-01 -2.725E-01 -1.966E-01 -1.260E+00 -2.054E-01 -2.397E-01 -1.694E-01 -1.220E+00 -1.852E-01 -2.178E-01 -1.512E-01 -1.080E+00 -1.145E-01 -1.411E-01 -8.774E-02 -1.060E+00 -1.044E-01 -1.301E-01 -7.867E-02 -1.020E+00 -8.416E-02 -1.082E-01 -6.052E-02 -1.000E+00 -7.473E-02 -9.768E-02 -5.254E-02 -9.800E-01 -6.359E-02 -8.605E-02 -4.187E-02 -9.600E-01 -5.319E-02 -7.493E-02 -3.221E-02 -9.400E-01 -4.340E-02 -6.411E-02 -2.360E-02 -9.200E-01 -3.430E-02 -5.386E-02 -1.632E-02 -9.000E-01 -2.621E-02 -4.420E-02 -1.037E-02 -8.800E-01 -1.925E-02 -3.546E-02 -6.422E-03 -8.600E-01 -1.346E-02 -2.776E-02 -3.537E-03 -8.400E-01 -8.812E-03 -2.089E-02 -1.774E-03 -8.200E-01 -5.643E-03 -1.510E-02 -8.288E-04 -8.000E-01 -3.273E-03 -1.040E-02 -3.712E-04 -7.800E-01 -1.791E-03 -7.081E-03 -1.656E-04 -7.600E-01 -9.181E-04 -4.455E-03 -7.292E-05 -7.400E-01 -4.545E-04 -2.658E-03 -3.228E-05 -7.200E-01 -2.209E-04 -1.516E-03 -1.564E-05 -7.000E-01 -1.073E-04 -8.378E-04 -8.000E-06 -6.800E-01 -5.169E-05 -4.461E-04 -4.361E-06 -6.600E-01 -2.508E-05 -2.334E-04 -2.723E-06 -6.400E-01 -2.447E-05 -1.517E-04 -2.723E-06 -6.200E-01 -1.687E-05 -8.398E-05 -2.723E-06 -6.000E-01 -1.326E-05 -4.629E-05 -2.723E-06 -5.600E-01 -8.045E-06 -1.689E-05 -2.723E-06 -5.200E-01 -6.832E-06 -9.502E-06 -2.723E-06 -4.400E-01 -4.405E-06 -4.715E-06 -2.723E-06 -3.400E-01 -1.971E-06 -2.133E-06 -1.907E-06 -2.800E-01 2.488E-07 1.568E-07 3.082E-07 -2.400E-01 1.962E-06 2.050E-06 1.885E-06 -1.200E-01 1.962E-06 2.050E-06 1.885E-06 6.176E-16 1.962E-06 2.050E-06 1.885E-06 1.800E-01 1.962E-06 2.050E-06 1.885E-06 2.200E-01 1.962E-06 2.050E-06 1.885E-06 2.400E-01 1.962E-06 2.050E-06 1.885E-06 4.400E-01 1.962E-06 2.050E-06 1.885E-06 5.200E-01 1.962E-06 2.050E-06 1.885E-06 6.200E-01 1.962E-06 2.050E-06 1.885E-06 6.400E-01 1.962E-06 2.050E-06 1.885E-06 6.600E-01 1.962E-06 2.050E-06 1.885E-06 8.800E-01 1.962E-06 2.050E-06 1.885E-06 9.800E-01 1.962E-06 2.050E-06 1.885E-06 1.100E+00 1.962E-06 2.050E-06 1.885E-06 1.220E+00 1.962E-06 2.050E-06 1.885E-06 1.520E+00 1.962E-06 2.050E-06 1.885E-06 1.540E+00 1.962E-06 2.050E-06 1.885E-06 1.780E+00 1.962E-06 2.050E-06 1.885E-06 1.880E+00 1.962E-06 2.050E-06 1.885E-06 1.900E+00 1.962E-06 2.050E-06 1.885E-06 2.060E+00 1.962E-06 2.050E-06 1.885E-06 2.260E+00 1.962E-06 2.050E-06 1.885E-06 2.400E+00 1.962E-06 2.050E-06 1.885E-06 2.440E+00 1.962E-06 2.050E-06 1.885E-06 2.480E+00 1.962E-06 2.050E-06 1.885E-06 2.600E+00 1.962E-06 2.050E-06 1.885E-06 2.700E+00 1.962E-06 2.050E-06 1.885E-06 2.860E+00 1.962E-06 2.050E-06 1.885E-06 2.880E+00 1.962E-06 2.050E-06 1.885E-06 2.960E+00 1.962E-06 2.050E-06 1.885E-06 3.260E+00 1.962E-06 2.050E-06 1.885E-06 3.300E+00 1.962E-06 2.050E-06 1.885E-06 3.320E+00 1.962E-06 2.050E-06 1.885E-06 3.440E+00 1.962E-06 2.050E-06 1.885E-06 3.920E+00 1.962E-06 2.050E-06 1.885E-06 3.960E+00 1.962E-06 2.050E-06 1.885E-06 4.200E+00 1.962E-06 2.050E-06 1.885E-06 4.460E+00 1.962E-06 2.050E-06 1.885E-06 4.820E+00 1.962E-06 2.050E-06 1.885E-06 4.940E+00 1.962E-06 2.050E-06 1.885E-06 4.980E+00 1.962E-06 2.050E-06 1.885E-06 5.000E+00 1.962E-06 2.050E-06 1.885E-06 5.240E+00 1.962E-06 2.050E-06 1.885E-06 5.680E+00 1.962E-06 2.050E-06 1.885E-06 5.700E+00 1.962E-06 2.050E-06 1.885E-06 5.840E+00 1.962E-06 2.050E-06 1.885E-06 5.980E+00 1.962E-06 2.050E-06 1.885E-06 6.120E+00 1.962E-06 2.050E-06 1.885E-06 6.220E+00 1.962E-06 2.050E-06 1.885E-06 6.480E+00 1.962E-06 2.050E-06 1.885E-06 6.520E+00 1.962E-06 2.050E-06 1.885E-06 6.600E+00 1.962E-06 2.050E-06 1.885E-06 | [Power Clamp] -3.315E+00 5.172E-01 7.493E-01 6.533E-01 -3.295E+00 5.172E-01 7.493E-01 6.482E-01 -3.275E+00 5.172E-01 7.435E-01 6.431E-01 -3.255E+00 5.134E-01 7.381E-01 6.381E-01 -3.235E+00 5.094E-01 7.323E-01 6.330E-01 -3.115E+00 4.855E-01 6.981E-01 6.026E-01 -2.655E+00 3.939E-01 5.667E-01 4.860E-01 -2.555E+00 3.740E-01 5.382E-01 4.606E-01 -2.215E+00 3.062E-01 4.411E-01 3.744E-01 -2.075E+00 2.784E-01 4.011E-01 3.389E-01 -1.915E+00 2.465E-01 3.554E-01 2.984E-01 -1.535E+00 1.708E-01 2.469E-01 2.020E-01 -1.175E+00 9.909E-02 1.441E-01 1.108E-01 -1.155E+00 9.510E-02 1.384E-01 1.057E-01 -1.115E+00 8.713E-02 1.269E-01 9.554E-02 -1.035E+00 7.120E-02 1.041E-01 7.526E-02 -9.550E-01 5.526E-02 8.125E-02 5.498E-02 -8.750E-01 3.932E-02 5.837E-02 3.470E-02 -8.550E-01 3.536E-02 5.285E-02 3.017E-02 -8.350E-01 3.132E-02 4.709E-02 2.429E-02 -8.150E-01 2.755E-02 4.105E-02 1.889E-02 -7.950E-01 2.363E-02 3.531E-02 1.423E-02 -7.750E-01 1.882E-02 2.985E-02 9.852E-03 -7.550E-01 1.556E-02 2.476E-02 6.188E-03 -7.350E-01 1.129E-02 1.990E-02 3.456E-03 -7.150E-01 7.867E-03 1.568E-02 1.724E-03 -6.950E-01 4.985E-03 1.204E-02 7.848E-04 -6.750E-01 2.891E-03 8.756E-03 3.294E-04 -6.550E-01 1.520E-03 6.057E-03 1.210E-04 -6.350E-01 7.507E-04 3.874E-03 2.961E-05 -6.150E-01 3.426E-04 2.265E-03 -7.784E-06 -5.950E-01 1.459E-04 1.258E-03 -1.118E-05 -5.750E-01 4.753E-05 6.566E-04 -1.857E-05 -5.550E-01 3.579E-06 3.305E-04 -1.997E-05 -5.350E-01 -1.663E-05 1.598E-04 -2.036E-05 -4.950E-01 -2.725E-05 3.350E-05 -2.036E-05 -4.150E-01 -2.725E-05 -4.996E-06 -2.036E-05 -3.950E-01 -2.725E-05 -5.497E-06 -2.036E-05 -3.350E-01 -2.725E-05 -5.497E-06 -2.036E-05 -1.950E-01 -2.725E-05 -5.497E-06 -2.036E-05 -1.750E-01 -2.725E-05 -5.497E-06 -2.036E-05 -9.500E-02 -2.725E-05 -5.497E-06 -2.036E-05 5.000E-03 -2.725E-05 -5.497E-06 -2.036E-05 8.500E-02 -2.725E-05 -5.497E-06 -2.036E-05 2.650E-01 -2.725E-05 -5.497E-06 -2.036E-05 2.850E-01 -2.725E-05 -5.497E-06 -2.036E-05 3.650E-01 -2.725E-05 -5.497E-06 -2.036E-05 6.650E-01 -2.725E-05 -5.497E-06 -2.036E-05 7.250E-01 -2.725E-05 -5.497E-06 -2.036E-05 8.050E-01 -2.725E-05 -5.497E-06 -2.036E-05 8.450E-01 -2.725E-05 -5.497E-06 -2.036E-05 9.050E-01 -2.725E-05 -5.497E-06 -2.036E-05 1.065E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.085E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.145E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.225E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.325E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.345E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.385E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.425E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.445E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.485E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.525E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.645E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.665E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.765E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.825E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.925E+00 -2.725E-05 -5.497E-06 -2.036E-05 1.965E+00 -2.725E-05 -5.497E-06 -2.036E-05 2.125E+00 -2.725E-05 -5.497E-06 -2.036E-05 2.285E+00 -2.725E-05 -5.497E-06 -2.036E-05 2.725E+00 -2.725E-05 -5.497E-06 -2.036E-05 2.785E+00 -2.725E-05 -5.497E-06 -2.036E-05 2.825E+00 -2.725E-05 -5.497E-06 -2.036E-05 2.845E+00 -2.725E-05 -5.497E-06 -2.036E-05 2.925E+00 -2.725E-05 -5.497E-06 -2.036E-05 2.965E+00 -2.725E-05 -5.497E-06 -2.036E-05 2.985E+00 -2.725E-05 -5.497E-06 -2.036E-05 3.345E+00 -2.725E-05 -5.497E-06 -2.036E-05 3.545E+00 -2.725E-05 -5.497E-06 -2.036E-05 3.645E+00 -2.725E-05 -5.497E-06 -2.036E-05 3.665E+00 -2.725E-05 -5.497E-06 -2.036E-05 3.785E+00 -2.725E-05 -5.497E-06 -2.036E-05 3.945E+00 -2.725E-05 -5.497E-06 -2.036E-05 4.825E+00 -2.725E-05 -5.497E-06 -2.036E-05 4.845E+00 -2.725E-05 -5.497E-06 -2.036E-05 4.945E+00 -2.725E-05 -5.497E-06 -2.036E-05 4.985E+00 -2.725E-05 -5.497E-06 -2.036E-05 5.045E+00 -2.725E-05 -5.497E-06 -2.036E-05 5.065E+00 -2.725E-05 -5.497E-06 -2.036E-05 5.105E+00 -2.725E-05 -5.497E-06 -2.036E-05 5.145E+00 -2.725E-05 -5.497E-06 -2.036E-05 5.425E+00 -2.725E-05 -5.497E-06 -2.036E-05 5.565E+00 -2.725E-05 -5.497E-06 -2.036E-05 5.645E+00 -2.725E-05 -5.497E-06 -2.036E-05 5.705E+00 -2.725E-05 -5.497E-06 -2.036E-05 5.905E+00 -2.725E-05 -5.497E-06 -2.036E-05 6.245E+00 -2.725E-05 -5.497E-06 -2.036E-05 6.545E+00 -2.725E-05 -5.497E-06 -2.036E-05 6.605E+00 -2.725E-05 -5.497E-06 -2.036E-05 | [Pullup] -3.320E+00 4.873E-03 4.944E-03 4.834E-03 -3.300E+00 4.844E-03 4.915E-03 4.805E-03 -3.280E+00 4.815E-03 4.885E-03 4.776E-03 -3.260E+00 4.785E-03 4.855E-03 4.747E-03 -3.240E+00 4.756E-03 4.825E-03 4.718E-03 -3.040E+00 4.462E-03 4.528E-03 4.427E-03 -2.980E+00 4.374E-03 4.438E-03 4.340E-03 -2.960E+00 4.345E-03 4.409E-03 4.311E-03 -2.780E+00 4.080E-03 4.141E-03 4.049E-03 -2.660E+00 3.904E-03 3.962E-03 3.874E-03 -2.560E+00 3.757E-03 3.813E-03 3.729E-03 -2.500E+00 3.669E-03 3.724E-03 3.641E-03 -2.180E+00 3.199E-03 3.247E-03 3.176E-03 -2.140E+00 3.140E-03 3.188E-03 3.117E-03 -2.120E+00 3.111E-03 3.158E-03 3.088E-03 -2.040E+00 2.993E-03 3.039E-03 2.972E-03 -2.020E+00 2.964E-03 3.009E-03 2.943E-03 -1.680E+00 2.464E-03 2.503E-03 2.448E-03 -1.340E+00 1.965E-03 1.997E-03 1.953E-03 -1.180E+00 1.730E-03 1.759E-03 1.721E-03 -1.060E+00 1.554E-03 1.580E-03 1.546E-03 -1.040E+00 1.524E-03 1.551E-03 1.517E-03 -1.020E+00 1.495E-03 1.521E-03 1.488E-03 -1.000E+00 1.466E-03 1.491E-03 1.459E-03 -9.800E-01 1.436E-03 1.461E-03 1.430E-03 -9.600E-01 1.407E-03 1.431E-03 1.400E-03 -9.400E-01 1.377E-03 1.402E-03 1.371E-03 -9.200E-01 1.348E-03 1.372E-03 1.342E-03 -9.000E-01 1.319E-03 1.342E-03 1.313E-03 -8.800E-01 1.289E-03 1.312E-03 1.284E-03 -8.600E-01 1.260E-03 1.283E-03 1.255E-03 -8.400E-01 1.231E-03 1.253E-03 1.226E-03 -8.200E-01 1.201E-03 1.223E-03 1.197E-03 -8.000E-01 1.172E-03 1.193E-03 1.168E-03 -7.800E-01 1.142E-03 1.163E-03 1.138E-03 -7.600E-01 1.113E-03 1.134E-03 1.109E-03 -7.400E-01 1.084E-03 1.104E-03 1.080E-03 -7.200E-01 1.054E-03 1.074E-03 1.051E-03 -7.000E-01 1.025E-03 1.044E-03 1.022E-03 -6.800E-01 9.956E-04 1.015E-03 9.930E-04 -6.600E-01 9.662E-04 9.849E-04 9.639E-04 -6.200E-01 9.074E-04 9.253E-04 9.057E-04 -6.000E-01 8.781E-04 8.956E-04 8.766E-04 -4.600E-01 6.724E-04 6.872E-04 6.729E-04 -3.400E-01 4.962E-04 5.085E-04 4.982E-04 -3.000E-01 4.374E-04 4.490E-04 4.400E-04 -1.600E-01 2.318E-04 2.406E-04 2.363E-04 -6.000E-02 8.490E-05 9.174E-05 9.082E-05 -2.000E-02 2.113E-05 3.013E-05 2.906E-05 2.200E-01 -3.269E-04 -3.256E-04 -3.159E-04 2.600E-01 -3.852E-04 -3.829E-04 -3.738E-04 3.200E-01 -4.721E-04 -4.642E-04 -4.608E-04 4.200E-01 -6.153E-04 -6.071E-04 -6.031E-04 5.400E-01 -7.769E-04 -7.760E-04 -7.711E-04 8.600E-01 -1.197E-03 -1.188E-03 -1.183E-03 9.400E-01 -1.285E-03 -1.284E-03 -1.277E-03 1.060E+00 -1.414E-03 -1.414E-03 -1.397E-03 1.160E+00 -1.503E-03 -1.503E-03 -1.482E-03 1.180E+00 -1.518E-03 -1.520E-03 -1.496E-03 1.220E+00 -1.545E-03 -1.550E-03 -1.520E-03 1.300E+00 -1.584E-03 -1.597E-03 -1.551E-03 1.320E+00 -1.589E-03 -1.606E-03 -1.556E-03 1.400E+00 -1.605E-03 -1.628E-03 -1.566E-03 1.440E+00 -1.608E-03 -1.634E-03 -1.569E-03 1.520E+00 -1.612E-03 -1.639E-03 -1.572E-03 1.560E+00 -1.613E-03 -1.641E-03 -1.573E-03 1.700E+00 -1.616E-03 -1.644E-03 -1.576E-03 1.760E+00 -1.617E-03 -1.645E-03 -1.577E-03 1.800E+00 -1.618E-03 -1.646E-03 -1.578E-03 2.060E+00 -1.621E-03 -1.649E-03 -1.582E-03 2.240E+00 -1.622E-03 -1.651E-03 -1.584E-03 2.500E+00 -1.624E-03 -1.653E-03 -1.588E-03 2.560E+00 -1.625E-03 -1.654E-03 -1.589E-03 2.640E+00 -1.626E-03 -1.655E-03 -1.590E-03 2.660E+00 -1.626E-03 -1.655E-03 -1.590E-03 2.680E+00 -1.626E-03 -1.655E-03 -1.591E-03 2.700E+00 -1.626E-03 -1.655E-03 -1.591E-03 2.800E+00 -1.627E-03 -1.656E-03 -1.592E-03 3.120E+00 -1.629E-03 -1.659E-03 -1.597E-03 3.620E+00 -1.629E-03 -1.664E-03 -1.604E-03 3.640E+00 -1.629E-03 -1.664E-03 -1.604E-03 3.680E+00 -1.629E-03 -1.664E-03 -1.605E-03 3.700E+00 -1.629E-03 -1.664E-03 -1.605E-03 3.820E+00 -1.629E-03 -1.666E-03 -1.607E-03 4.460E+00 -1.629E-03 -1.672E-03 -1.617E-03 4.640E+00 -1.629E-03 -1.674E-03 -1.619E-03 4.920E+00 -1.629E-03 -1.677E-03 -1.623E-03 5.040E+00 -1.629E-03 -1.678E-03 -1.625E-03 5.140E+00 -1.629E-03 -1.679E-03 -1.627E-03 5.240E+00 -1.629E-03 -1.680E-03 -1.628E-03 5.320E+00 -1.629E-03 -1.681E-03 -1.629E-03 5.380E+00 -1.629E-03 -1.681E-03 -1.630E-03 5.440E+00 -1.629E-03 -1.682E-03 -1.631E-03 5.500E+00 -1.629E-03 -1.682E-03 -1.632E-03 5.600E+00 -1.629E-03 -1.683E-03 -1.634E-03 5.740E+00 -1.629E-03 -1.685E-03 -1.636E-03 6.260E+00 -1.629E-03 -1.690E-03 -1.644E-03 6.440E+00 -1.629E-03 -1.692E-03 -1.646E-03 6.480E+00 -1.629E-03 -1.692E-03 -1.647E-03 6.600E+00 -1.629E-03 -1.693E-03 -1.649E-03 | [Pulldown] -3.300E+00 -6.855E-03 -6.841E-03 -6.847E-03 -3.280E+00 -6.813E-03 -6.800E-03 -6.805E-03 -3.220E+00 -6.689E-03 -6.675E-03 -6.681E-03 -3.140E+00 -6.522E-03 -6.510E-03 -6.515E-03 -2.840E+00 -5.899E-03 -5.887E-03 -5.892E-03 -2.480E+00 -5.151E-03 -5.141E-03 -5.145E-03 -2.280E+00 -4.735E-03 -4.726E-03 -4.730E-03 -2.120E+00 -4.403E-03 -4.394E-03 -4.398E-03 -2.060E+00 -4.278E-03 -4.270E-03 -4.273E-03 -1.840E+00 -3.821E-03 -3.813E-03 -3.816E-03 -1.800E+00 -3.738E-03 -3.730E-03 -3.733E-03 -1.780E+00 -3.696E-03 -3.689E-03 -3.692E-03 -1.740E+00 -3.613E-03 -3.606E-03 -3.609E-03 -1.320E+00 -2.740E-03 -2.735E-03 -2.737E-03 -1.020E+00 -2.117E-03 -2.113E-03 -2.114E-03 -1.000E+00 -2.075E-03 -2.071E-03 -2.073E-03 -9.800E-01 -2.034E-03 -2.030E-03 -2.031E-03 -9.600E-01 -1.992E-03 -1.988E-03 -1.990E-03 -9.400E-01 -1.951E-03 -1.947E-03 -1.948E-03 -9.200E-01 -1.909E-03 -1.905E-03 -1.907E-03 -9.000E-01 -1.868E-03 -1.864E-03 -1.865E-03 -8.800E-01 -1.826E-03 -1.822E-03 -1.824E-03 -8.600E-01 -1.784E-03 -1.781E-03 -1.782E-03 -8.400E-01 -1.743E-03 -1.739E-03 -1.741E-03 -8.200E-01 -1.701E-03 -1.698E-03 -1.699E-03 -8.000E-01 -1.660E-03 -1.657E-03 -1.658E-03 -7.800E-01 -1.618E-03 -1.615E-03 -1.616E-03 -7.600E-01 -1.577E-03 -1.574E-03 -1.575E-03 -7.400E-01 -1.535E-03 -1.532E-03 -1.533E-03 -7.200E-01 -1.493E-03 -1.491E-03 -1.492E-03 -7.000E-01 -1.452E-03 -1.449E-03 -1.450E-03 -6.800E-01 -1.410E-03 -1.408E-03 -1.409E-03 -6.600E-01 -1.369E-03 -1.366E-03 -1.367E-03 -6.400E-01 -1.327E-03 -1.325E-03 -1.326E-03 -6.200E-01 -1.286E-03 -1.283E-03 -1.284E-03 -6.000E-01 -1.244E-03 -1.242E-03 -1.243E-03 -5.600E-01 -1.161E-03 -1.159E-03 -1.160E-03 -5.200E-01 -1.078E-03 -1.076E-03 -1.077E-03 -4.800E-01 -9.947E-04 -9.929E-04 -9.935E-04 -2.400E-01 -4.960E-04 -4.951E-04 -4.954E-04 -1.200E-01 -2.511E-04 -2.503E-04 -2.509E-04 1.000E-01 2.103E-04 2.097E-04 2.100E-04 1.400E-01 2.945E-04 2.937E-04 2.944E-04 2.000E-01 4.197E-04 4.189E-04 4.195E-04 2.400E-01 4.934E-04 4.925E-04 4.926E-04 4.400E-01 9.131E-04 9.113E-04 9.121E-04 6.200E-01 1.292E-03 1.288E-03 1.290E-03 6.400E-01 1.333E-03 1.329E-03 1.332E-03 6.600E-01 1.364E-03 1.361E-03 1.363E-03 8.000E-01 1.658E-03 1.654E-03 1.657E-03 9.800E-01 2.036E-03 2.029E-03 2.035E-03 1.020E+00 2.120E-03 2.114E-03 2.119E-03 1.100E+00 2.278E-03 2.270E-03 2.277E-03 1.240E+00 2.571E-03 2.563E-03 2.571E-03 1.300E+00 2.697E-03 2.688E-03 2.698E-03 1.400E+00 2.909E-03 2.899E-03 2.909E-03 1.460E+00 3.035E-03 3.024E-03 3.036E-03 1.500E+00 3.120E-03 3.108E-03 3.121E-03 1.520E+00 3.162E-03 3.150E-03 3.163E-03 1.540E+00 3.192E-03 3.180E-03 3.193E-03 1.600E+00 3.320E-03 3.307E-03 3.321E-03 1.620E+00 3.361E-03 3.348E-03 3.363E-03 1.720E+00 3.573E-03 3.559E-03 3.575E-03 1.780E+00 3.699E-03 3.684E-03 3.702E-03 2.040E+00 4.242E-03 4.222E-03 4.247E-03 2.280E+00 4.752E-03 4.727E-03 4.760E-03 2.340E+00 4.879E-03 4.852E-03 4.888E-03 2.400E+00 5.007E-03 4.979E-03 5.018E-03 2.440E+00 5.081E-03 5.053E-03 5.092E-03 2.460E+00 5.123E-03 5.095E-03 5.135E-03 2.480E+00 5.166E-03 5.137E-03 5.178E-03 2.880E+00 6.012E-03 5.971E-03 6.035E-03 2.960E+00 6.184E-03 6.140E-03 6.208E-03 3.300E+00 6.912E-03 6.854E-03 6.951E-03 3.320E+00 6.955E-03 6.896E-03 6.981E-03 3.400E+00 7.127E-03 7.064E-03 7.147E-03 3.520E+00 7.384E-03 7.316E-03 7.388E-03 3.620E+00 7.599E-03 7.526E-03 7.588E-03 3.640E+00 7.642E-03 7.568E-03 7.629E-03 3.660E+00 7.685E-03 7.610E-03 7.669E-03 3.740E+00 7.856E-03 7.778E-03 7.829E-03 3.760E+00 7.899E-03 7.820E-03 7.869E-03 4.060E+00 8.543E-03 8.450E-03 8.471E-03 4.220E+00 8.886E-03 8.786E-03 8.791E-03 4.320E+00 9.100E-03 8.996E-03 8.992E-03 4.580E+00 9.658E-03 9.542E-03 9.513E-03 4.940E+00 1.043E-02 1.030E-02 1.024E-02 4.980E+00 1.052E-02 1.038E-02 1.032E-02 5.200E+00 1.099E-02 1.084E-02 1.076E-02 5.320E+00 1.125E-02 1.110E-02 1.100E-02 5.580E+00 1.180E-02 1.164E-02 1.152E-02 5.620E+00 1.189E-02 1.173E-02 1.160E-02 5.780E+00 1.223E-02 1.206E-02 1.192E-02 5.800E+00 1.227E-02 1.210E-02 1.196E-02 5.960E+00 1.262E-02 1.244E-02 1.228E-02 6.060E+00 1.283E-02 1.265E-02 1.248E-02 6.320E+00 1.339E-02 1.320E-02 1.300E-02 6.480E+00 1.373E-02 1.353E-02 1.332E-02 6.500E+00 1.378E-02 1.357E-02 1.336E-02 6.600E+00 1.399E-02 1.378E-02 1.356E-02 | | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.000S 1.118mV 128.465uV 813.532uV 20.000pS 1.118mV 128.465uV 813.532uV 70.000pS 1.118mV 128.465uV 813.532uV 130.000pS 1.118mV 128.465uV 813.532uV 200.000pS 1.118mV 128.465uV 813.532uV 220.000pS 1.118mV 128.465uV 813.532uV 230.000pS 1.118mV 128.465uV 813.532uV 300.000pS 1.118mV 128.465uV 813.532uV 310.000pS 1.118mV 128.465uV 813.532uV 370.000pS 1.118mV 128.465uV 813.532uV 380.000pS 1.118mV 128.465uV 813.532uV 400.000pS 1.118mV 128.465uV 813.532uV 450.000pS 1.118mV 128.465uV 813.532uV 500.000pS 1.118mV 128.465uV 813.532uV 510.000pS 1.118mV 128.465uV 813.532uV 530.000pS 1.118mV 143.463uV 813.532uV 550.000pS 1.118mV 240.951uV 813.532uV 560.000pS 1.118mV 330.939uV 813.532uV 570.000pS 1.118mV 428.427uV 813.532uV 580.000pS 1.118mV 570.909uV 813.532uV 610.000pS 1.118mV 1.403mV 813.532uV 620.000pS 1.118mV 1.816mV 813.532uV 670.000pS 1.118mV 5.903mV 813.532uV 680.000pS 1.118mV 7.080mV 813.532uV 690.000pS 1.118mV 8.287mV 813.532uV 700.000pS 1.134mV 9.510mV 813.532uV 710.000pS 1.227mV 10.792mV 813.532uV 720.000pS 1.482mV 12.112mV 813.532uV 750.000pS 3.206mV 16.154mV 813.532uV 760.000pS 4.048mV 17.406mV 813.532uV 780.000pS 6.081mV 19.873mV 813.532uV 790.000pS 7.326mV 21.163mV 845.635uV 800.000pS 8.694mV 22.483mV 982.073uV 820.000pS 11.693mV 25.190mV 1.560mV 840.000pS 14.963mV 27.800mV 2.788mV 870.000pS 19.979mV 31.362mV 5.541mV 890.000pS 23.156mV 33.777mV 7.948mV 900.000pS 24.764mV 34.977mV 9.249mV 920.000pS 27.895mV 37.076mV 11.801mV 940.000pS 30.670mV 38.854mV 14.867mV 980.000pS 35.764mV 42.500mV 21.432mV 1.020nS 39.675mV 45.595mV 27.692mV 1.030nS 40.618mV 46.255mV 29.209mV 1.040nS 41.603mV 46.854mV 30.677mV 1.050nS 42.579mV 47.425mV 32.058mV 1.060nS 43.479mV 48.007mV 33.374mV 1.070nS 44.286mV 48.627mV 34.650mV 1.100nS 46.540mV 50.457mV 38.224mV 1.130nS 48.686mV 52.018mV 41.270mV 1.140nS 49.329mV 52.644mV 42.164mV 1.190nS 52.686mV 55.959mV 46.459mV 1.200nS 53.337mV 56.566mV 47.229mV 1.210nS 53.933mV 57.174mV 47.937mV 1.220nS 54.482mV 57.796mV 48.654mV 1.230nS 55.024mV 58.434mV 49.414mV 1.240nS 55.583mV 59.116mV 50.163mV 1.280nS 58.103mV 62.228mV 53.218mV 1.290nS 58.845mV 62.925mV 54.048mV 1.310nS 60.151mV 64.118mV 55.613mV 1.320nS 60.769mV 64.680mV 56.336mV 1.330nS 61.372mV 65.243mV 56.970mV 1.380nS 64.457mV 68.385mV 60.068mV 1.430nS 67.402mV 70.972mV 63.069mV 1.440nS 67.935mV 71.399mV 63.591mV 1.450nS 68.445mV 71.819mV 64.008mV 1.470nS 69.435mV 72.644mV 64.835mV 1.490nS 70.424mV 73.559mV 65.702mV 1.520nS 71.692mV 75.059mV 67.098mV 1.560nS 73.663mV 76.581mV 69.008mV 1.590nS 75.286mV 77.736mV 70.349mV 1.600nS 75.742mV 78.126mV 70.838mV 1.610nS 76.167mV 78.554mV 71.360mV 1.620nS 76.546mV 79.018mV 71.906mV 1.630nS 76.847mV 79.431mV 72.435mV 1.650nS 77.404mV 79.971mV 73.398mV 1.660nS 77.837mV 80.136mV 73.888mV 1.690nS 79.213mV 80.758mV 75.268mV 1.710nS 79.878mV 81.231mV 76.159mV 1.730nS 80.473mV 81.966mV 76.882mV 1.740nS 80.759mV 82.266mV 77.267mV 1.760nS 81.269mV 82.595mV 77.957mV 1.780nS 81.918mV 82.873mV 78.519mV 1.790nS 82.197mV 82.985mV 78.776mV 1.800nS 82.390mV 83.045mV 79.065mV 1.810nS 82.521mV 83.075mV 79.369mV 1.830nS 82.660mV 83.090mV 79.867mV 1.850nS 82.707mV 83.090mV 80.108mV 1.860nS 82.707mV 83.090mV 80.260mV 1.870nS 82.714mV 83.090mV 80.469mV 1.880nS 82.714mV 83.090mV 80.686mV 1.890nS 82.714mV 83.090mV 80.822mV 1.900nS 82.714mV 83.090mV 80.902mV 1.910nS 82.714mV 83.090mV 80.935mV 1.920nS 82.714mV 83.090mV 80.951mV 1.930nS 82.714mV 83.090mV 80.951mV 1.940nS 82.714mV 83.090mV 80.959mV 1.950nS 82.714mV 83.090mV 80.959mV 1.960nS 82.714mV 83.090mV 80.959mV 1.970nS 82.714mV 83.090mV 80.959mV 1.990nS 82.714mV 83.090mV 80.959mV [Falling Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.000S 82.714mV 83.090mV 80.960mV 10.000pS 82.469mV 83.090mV 80.960mV 40.000pS 81.967mV 83.090mV 80.960mV 50.000pS 81.854mV 83.090mV 80.960mV 60.000pS 81.742mV 83.090mV 80.960mV 70.000pS 81.608mV 83.090mV 80.920mV 80.000pS 81.404mV 83.090mV 80.780mV 90.000pS 81.055mV 83.090mV 80.460mV 100.000pS 80.554mV 83.060mV 79.990mV 110.000pS 79.990mV 82.938mV 79.480mV 170.000pS 76.519mV 80.411mV 74.810mV 190.000pS 74.890mV 79.143mV 73.000mV 200.000pS 73.928mV 78.432mV 71.940mV 210.000pS 73.006mV 77.651mV 70.680mV 240.000pS 70.282mV 74.708mV 66.690mV 310.000pS 61.342mV 66.803mV 56.430mV 320.000pS 59.939mV 65.473mV 54.780mV 360.000pS 53.968mV 59.760mV 46.870mV 400.000pS 47.332mV 53.610mV 38.820mV 420.000pS 43.605mV 50.383mV 34.960mV 450.000pS 38.157mV 45.441mV 29.450mV 480.000pS 33.108mV 40.915mV 24.770mV 500.000pS 29.851mV 37.871mV 21.890mV 530.000pS 25.827mV 33.802mV 18.710mV 560.000pS 22.099mV 30.737mV 16.790mV 570.000pS 20.983mV 29.824mV 16.370mV 590.000pS 19.109mV 28.139mV 15.530mV 600.000pS 18.340mV 27.368mV 15.140mV 620.000pS 17.101mV 25.886mV 14.690mV 630.000pS 16.548mV 25.227mV 14.500mV 640.000pS 16.016mV 24.648mV 14.310mV 660.000pS 15.074mV 23.511mV 14.030mV 670.000pS 14.603mV 22.943mV 13.740mV 700.000pS 13.159mV 21.502mV 12.580mV 720.000pS 12.462mV 20.660mV 11.970mV 730.000pS 12.155mV 20.284mV 11.500mV 750.000pS 11.418mV 19.432mV 10.400mV 760.000pS 10.885mV 18.843mV 9.830mV 790.000pS 9.136mV 16.875mV 8.018mV 810.000pS 8.119mV 15.758mV 6.654mV 820.000pS 7.615mV 15.281mV 6.136mV 830.000pS 7.133mV 14.865mV 5.631mV 860.000pS 5.723mV 13.353mV 4.138mV 920.000pS 3.065mV 10.248mV 2.260mV 930.000pS 2.621mV 9.781mV 2.145mV 940.000pS 2.119mV 9.375mV 2.102mV 950.000pS 1.690mV 9.030mV 2.046mV 960.000pS 1.412mV 8.695mV 1.977mV 970.000pS 1.259mV 8.411mV 1.921mV 980.000pS 1.182mV 8.137mV 1.879mV 990.000pS 1.146mV 7.863mV 1.876mV 1000.000pS 1.130mV 7.630mV 1.900mV 1.010nS 1.124mV 7.437mV 1.879mV 1.020nS 1.121mV 7.275mV 1.786mV 1.030nS 1.120mV 7.112mV 1.650mV 1.040nS 1.118mV 7.001mV 1.525mV 1.060nS 1.118mV 6.838mV 1.242mV 1.070nS 1.118mV 6.666mV 948.500uV 1.080nS 1.118mV 6.463mV 704.400uV 1.090nS 1.118mV 6.270mV 593.000uV 1.100nS 1.118mV 6.128mV 564.700uV 1.110nS 1.118mV 5.986mV 564.400uV 1.120nS 1.118mV 5.803mV 569.400uV 1.130nS 1.118mV 5.600mV 573.500uV 1.140nS 1.118mV 5.367mV 575.900uV 1.160nS 1.118mV 4.880mV 577.700uV 1.170nS 1.118mV 4.585mV 577.900uV 1.190nS 1.118mV 3.987mV 578.100uV 1.210nS 1.118mV 3.459mV 578.100uV 1.220nS 1.118mV 3.122mV 578.100uV 1.230nS 1.118mV 2.771mV 578.100uV 1.260nS 1.118mV 1.736mV 578.100uV 1.270nS 1.118mV 1.387mV 578.100uV 1.290nS 1.118mV 617.599uV 578.100uV 1.310nS 1.118mV 249.226uV 578.100uV 1.330nS 1.118mV 152.820uV 578.100uV 1.340nS 1.118mV 138.613uV 578.100uV 1.350nS 1.118mV 132.524uV 578.100uV 1.360nS 1.118mV 130.495uV 578.100uV 1.370nS 1.118mV 129.480uV 578.100uV 1.380nS 1.118mV 128.465uV 578.100uV 1.390nS 1.118mV 128.465uV 578.100uV 1.400nS 1.118mV 128.465uV 578.100uV 1.410nS 1.118mV 128.465uV 578.100uV 1.420nS 1.118mV 128.465uV 578.100uV 1.440nS 1.118mV 128.465uV 578.100uV 1.450nS 1.118mV 128.465uV 578.100uV 1.480nS 1.118mV 128.465uV 578.100uV 1.530nS 1.118mV 128.465uV 578.100uV 1.570nS 1.118mV 128.465uV 578.100uV 1.580nS 1.118mV 128.465uV 578.100uV 1.640nS 1.118mV 128.465uV 578.100uV 1.650nS 1.118mV 128.465uV 578.100uV 1.670nS 1.118mV 128.465uV 578.100uV 1.710nS 1.118mV 128.465uV 578.100uV 1.730nS 1.118mV 128.465uV 578.100uV 1.780nS 1.118mV 128.465uV 578.100uV 1.790nS 1.118mV 128.465uV 578.100uV 1.930nS 1.118mV 128.465uV 578.100uV 1.990nS 1.118mV 128.465uV 578.100uV [Rising Waveform] R_fixture = 50.000 V_fixture = 3.300 V_fixture_min = 3.135 V_fixture_max = 3.465 | | time V(typ) V(min) V(max) | 0.000S 2.989V 2.841V 3.136V 20.000pS 2.989V 2.841V 3.136V 30.000pS 2.989V 2.841V 3.136V 40.000pS 2.989V 2.841V 3.136V 50.000pS 2.989V 2.841V 3.136V 60.000pS 2.989V 2.841V 3.136V 70.000pS 2.989V 2.842V 3.136V 80.000pS 2.989V 2.842V 3.136V 90.000pS 2.989V 2.843V 3.137V 100.000pS 2.989V 2.843V 3.137V 110.000pS 2.990V 2.844V 3.138V 120.000pS 2.990V 2.844V 3.138V 130.000pS 2.991V 2.845V 3.139V 150.000pS 2.992V 2.846V 3.140V 170.000pS 2.994V 2.848V 3.143V 200.000pS 2.998V 2.853V 3.144V 230.000pS 3.001V 2.859V 3.146V 260.000pS 3.005V 2.865V 3.148V 270.000pS 3.007V 2.868V 3.149V 280.000pS 3.009V 2.870V 3.150V 300.000pS 3.013V 2.875V 3.152V 330.000pS 3.018V 2.882V 3.156V 340.000pS 3.021V 2.885V 3.157V 350.000pS 3.023V 2.888V 3.159V 370.000pS 3.028V 2.893V 3.164V 400.000pS 3.035V 2.901V 3.172V 430.000pS 3.043V 2.911V 3.180V 460.000pS 3.052V 2.920V 3.189V 490.000pS 3.063V 2.930V 3.198V 510.000pS 3.070V 2.937V 3.206V 610.000pS 3.107V 2.972V 3.244V 620.000pS 3.110V 2.975V 3.249V 630.000pS 3.114V 2.978V 3.253V 660.000pS 3.125V 2.987V 3.265V 680.000pS 3.132V 2.992V 3.274V 700.000pS 3.138V 2.998V 3.281V 740.000pS 3.150V 3.008V 3.296V 750.000pS 3.153V 3.011V 3.299V 770.000pS 3.159V 3.015V 3.305V 820.000pS 3.172V 3.028V 3.320V 840.000pS 3.178V 3.034V 3.326V 930.000pS 3.202V 3.056V 3.352V 940.000pS 3.205V 3.058V 3.355V 980.000pS 3.216V 3.066V 3.365V 990.000pS 3.218V 3.069V 3.368V 1000.000pS 3.220V 3.071V 3.370V 1.010nS 3.222V 3.073V 3.373V 1.020nS 3.224V 3.075V 3.376V 1.060nS 3.233V 3.081V 3.385V 1.090nS 3.238V 3.086V 3.392V 1.110nS 3.243V 3.088V 3.397V 1.130nS 3.246V 3.092V 3.401V 1.150nS 3.249V 3.094V 3.405V 1.160nS 3.251V 3.095V 3.407V 1.190nS 3.256V 3.098V 3.412V 1.210nS 3.258V 3.099V 3.415V 1.240nS 3.262V 3.102V 3.420V 1.250nS 3.263V 3.104V 3.422V 1.290nS 3.269V 3.107V 3.427V 1.310nS 3.270V 3.109V 3.430V 1.320nS 3.271V 3.109V 3.431V 1.330nS 3.272V 3.110V 3.433V 1.340nS 3.273V 3.111V 3.434V 1.350nS 3.274V 3.112V 3.435V 1.380nS 3.278V 3.113V 3.439V 1.400nS 3.279V 3.114V 3.440V 1.440nS 3.281V 3.118V 3.443V 1.450nS 3.282V 3.118V 3.444V 1.490nS 3.284V 3.120V 3.447V 1.510nS 3.285V 3.121V 3.448V 1.530nS 3.286V 3.121V 3.448V 1.540nS 3.286V 3.122V 3.449V 1.570nS 3.288V 3.123V 3.450V 1.600nS 3.290V 3.125V 3.452V 1.610nS 3.291V 3.125V 3.452V 1.660nS 3.293V 3.128V 3.455V 1.670nS 3.293V 3.129V 3.455V 1.680nS 3.294V 3.129V 3.456V 1.700nS 3.295V 3.129V 3.457V 1.710nS 3.295V 3.130V 3.457V 1.730nS 3.295V 3.130V 3.458V 1.770nS 3.297V 3.132V 3.461V 1.790nS 3.298V 3.132V 3.462V 1.800nS 3.298V 3.133V 3.462V 1.810nS 3.298V 3.133V 3.463V 1.820nS 3.298V 3.133V 3.463V 1.830nS 3.299V 3.133V 3.463V 1.840nS 3.299V 3.133V 3.463V 1.850nS 3.299V 3.133V 3.464V 1.880nS 3.300V 3.134V 3.465V 1.890nS 3.300V 3.134V 3.465V 1.900nS 3.300V 3.134V 3.465V 1.910nS 3.300V 3.134V 3.465V 1.920nS 3.300V 3.134V 3.465V 1.930nS 3.302V 3.134V 3.466V 1.940nS 3.302V 3.134V 3.466V 1.950nS 3.302V 3.134V 3.466V 1.970nS 3.302V 3.134V 3.466V 1.980nS 3.302V 3.135V 3.466V 1.990nS 3.302V 3.135V 3.466V [Falling Waveform] R_fixture = 50.000 V_fixture = 3.300 V_fixture_min = 3.135 V_fixture_max = 3.465 | | time V(typ) V(min) V(max) | 0.000S 3.302V 3.135V 3.466V 20.000pS 3.302V 3.135V 3.466V 90.000pS 3.302V 3.135V 3.466V 130.000pS 3.302V 3.135V 3.466V 160.000pS 3.302V 3.135V 3.466V 180.000pS 3.302V 3.135V 3.466V 190.000pS 3.302V 3.135V 3.466V 210.000pS 3.302V 3.134V 3.466V 240.000pS 3.300V 3.132V 3.466V 250.000pS 3.299V 3.132V 3.466V 260.000pS 3.298V 3.131V 3.466V 280.000pS 3.297V 3.130V 3.465V 290.000pS 3.296V 3.129V 3.464V 300.000pS 3.296V 3.128V 3.464V 320.000pS 3.294V 3.127V 3.460V 340.000pS 3.292V 3.126V 3.458V 350.000pS 3.291V 3.125V 3.456V 380.000pS 3.288V 3.121V 3.452V 410.000pS 3.284V 3.118V 3.446V 460.000pS 3.277V 3.111V 3.436V 480.000pS 3.274V 3.108V 3.431V 490.000pS 3.272V 3.107V 3.428V 510.000pS 3.269V 3.103V 3.423V 520.000pS 3.267V 3.101V 3.421V 550.000pS 3.261V 3.097V 3.412V 560.000pS 3.259V 3.095V 3.409V 590.000pS 3.252V 3.090V 3.399V 610.000pS 3.247V 3.086V 3.390V 620.000pS 3.245V 3.083V 3.385V 630.000pS 3.242V 3.081V 3.380V 670.000pS 3.230V 3.072V 3.357V 690.000pS 3.223V 3.067V 3.343V 710.000pS 3.214V 3.060V 3.327V 740.000pS 3.201V 3.050V 3.305V 750.000pS 3.196V 3.046V 3.298V 760.000pS 3.190V 3.042V 3.290V 790.000pS 3.174V 3.029V 3.267V 800.000pS 3.168V 3.024V 3.259V 840.000pS 3.145V 3.004V 3.226V 860.000pS 3.133V 2.994V 3.212V 870.000pS 3.127V 2.988V 3.204V 900.000pS 3.109V 2.972V 3.185V 910.000pS 3.103V 2.965V 3.179V 940.000pS 3.084V 2.948V 3.165V 960.000pS 3.073V 2.937V 3.157V 990.000pS 3.057V 2.922V 3.149V 1.010nS 3.049V 2.911V 3.145V 1.020nS 3.045V 2.907V 3.144V 1.040nS 3.037V 2.899V 3.142V 1.050nS 3.035V 2.896V 3.141V 1.070nS 3.030V 2.889V 3.141V 1.080nS 3.028V 2.886V 3.141V 1.090nS 3.026V 2.883V 3.141V 1.100nS 3.024V 2.881V 3.141V 1.120nS 3.021V 2.877V 3.140V 1.130nS 3.019V 2.874V 3.140V 1.140nS 3.018V 2.872V 3.140V 1.180nS 3.016V 2.868V 3.137V 1.210nS 3.014V 2.865V 3.136V 1.230nS 3.013V 2.864V 3.136V 1.260nS 3.011V 2.862V 3.136V 1.280nS 3.009V 2.861V 3.136V 1.290nS 3.008V 2.860V 3.136V 1.310nS 3.006V 2.858V 3.136V 1.320nS 3.005V 2.857V 3.136V 1.330nS 3.004V 2.855V 3.136V 1.350nS 3.002V 2.853V 3.136V 1.380nS 2.998V 2.851V 3.136V 1.390nS 2.997V 2.850V 3.136V 1.440nS 2.993V 2.845V 3.136V 1.460nS 2.992V 2.844V 3.136V 1.480nS 2.992V 2.843V 3.136V 1.500nS 2.992V 2.842V 3.136V 1.510nS 2.992V 2.842V 3.136V 1.520nS 2.992V 2.841V 3.136V 1.530nS 2.992V 2.841V 3.136V 1.540nS 2.992V 2.841V 3.136V 1.550nS 2.992V 2.841V 3.136V 1.560nS 2.992V 2.841V 3.136V 1.570nS 2.992V 2.841V 3.136V 1.580nS 2.992V 2.842V 3.136V 1.600nS 2.992V 2.842V 3.136V 1.610nS 2.992V 2.842V 3.136V 1.620nS 2.992V 2.842V 3.136V 1.640nS 2.991V 2.842V 3.136V 1.680nS 2.990V 2.841V 3.136V 1.700nS 2.990V 2.841V 3.136V 1.740nS 2.989V 2.841V 3.136V 1.750nS 2.989V 2.841V 3.136V 1.770nS 2.989V 2.841V 3.136V 1.790nS 2.989V 2.841V 3.136V 1.800nS 2.989V 2.841V 3.136V 1.820nS 2.989V 2.841V 3.136V 1.830nS 2.989V 2.841V 3.136V 1.850nS 2.989V 2.841V 3.136V 1.860nS 2.989V 2.841V 3.136V 1.880nS 2.989V 2.841V 3.136V 1.900nS 2.989V 2.841V 3.136V 1.930nS 2.989V 2.841V 3.136V 1.990nS 2.989V 2.841V 3.136V [Ramp] dV/dt_r 45.6653m/1.38841n 45.8243m/1.39555n 44.9084m/1.29887n dV/dt_f 184.533m/382.500p 172.423m/418.999p 194.571m/343.600p R_load = 50 | | | [Model] term | Model_type Terminator | | C_comp 0pF 0pF 0pF | variable typ min max [Voltage Range] 3.30000V 3.13500V 3.46500V [POWER Clamp Reference] 3.30000V 3.13500V 3.46500V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V | [Temperature Range] 25 85 -40 | [End]