|############################################################################## |ON Semiconductor Corporation |IBIS Model of NB3N200S |3.3 V Differential Multipoint Low Voltage M-LVDS Driver Receiver |This file contains package information for the following: |SOIC 8-pin package as [Component] NB3N200S | |############################################################################## | [IBIS Ver] 4.0 [Comment Char] |_char [File Name] nb3n200s.ibs [File Rev] 0 [Source] ON Semiconductor [Date] 10-05-2015 [Notes] Created by Bishnu Shah. Model derived from NB3N206DGS.ibs. | [Disclaimer] |ON Semiconductor Corporation hereby grants |the user of this IBIS model a license to use this IBIS |model under the following terms. This license in non-exclusive |and non-transferable. Before using this IBIS model. After reading |the terms and conditions of this license, the user either must accept |these terms, or the IBIS model should be returned to ON within 30 days. | The user is hereby granted a license to use the |IBIS model. This shall not be construed as a right to sell, or otherwise |profit either by leasing or renting this software. | The user may modify the IBIS model to suit his specific applications |but rights to derivative works and such modifications shall belong to |ON Semiconductor. | This IBIS model is provided on an "as is" basis. ON Semiconductor |makes absolutely no warranty with respect to the information contained |herein. By use of this IBIS model, the user assumes full risk as to the |quality and suitability of the model to his particular use, and by using |this model assumes the entire risk. Under all circumstances the user shall |not hold ON Semiconductor liable in any way for the results obtained. ON |Semiconductor reserves the right to make to improve the model for reliability, |function, or design. ON Semiconductor does not convey any license under patent |rights or any other intellectual property rights, including those of third |parties. | |ON Semiconductor is not obligated to provide maintenance or support |for the licensed IBIS model. | |Cont ON Semiconductor at ATTN:Clock and Data APPLICATIONS/IBIS MODEL. |5005 E. McDowell Road, Phoenix AZ 85008 | [Copyright] | |(c) 2002 ON Semiconductor Corp. | [Component] NB3N200S [Manufacturer] ON Semiconductor | [Package] | | SOIC-8 | | variable typ min max R_pkg 1.520E-01 1.500E-01 1.540E-01 L_pkg 2.714E-09 2.504E-09 2.924E-09 C_pkg 3.640E-12 3.540E-12 3.740E-12 | [Pin] signal_name model_name R_pin L_pin C_pin | 1 R cmos 1.540E-01 2.924E-09 3.740E-13 2 *RE in_pu 1.500E-01 2.504E-09 3.540E-13 3 DE in_pd 1.500E-01 2.504E-09 3.540E-13 4 D in_pd 1.540E-01 2.924E-09 3.740E-13 5 GND GND 1.540E-01 2.924E-09 3.740E-13 6 A lvds 1.500E-01 2.504E-09 3.540E-13 7 B lvds 1.500E-01 2.504E-09 3.540E-13 8 VCC POWER 1.540E-01 2.924E-09 3.740E-13 | | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max |6 7 150mV NA NA NA | positive input 6 7 50mV NA NA NA | negative input | | | [Model] in_pd Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 952.000fF 952.000fF 952.000fF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.30000V -1.02589A -1.07990A -784.922mA -900.000mV -37.4066mA -48.8134mA -18.3991mA -850.000mV -22.4845mA -33.6670mA -11.1938mA -800.000mV -12.4139mA -18.5206mA -7.80059mA -750.000mV -6.86729mA -9.94017mA -4.40737mA -700.000mV -3.89998mA -5.30343mA -2.38973mA -650.000mV -2.22197mA -2.99142mA -1.13691mA -600.000mV -1.03098mA -1.47807mA -364.829uA -550.000mV -379.257uA -615.959uA -80.7384uA -500.000mV -112.678uA -207.181uA -68.5677uA -450.000mV -95.4460uA -58.5872uA -56.3970uA -275.000mV -35.1353uA -14.7218uA -13.7995uA -250.000mV -26.5195uA -8.45526uA -13.6212uA -225.000mV -26.2242uA -2.18877uA -13.4429uA 6.60000V 54.3958uA 63.1283uA 35.2405uA | [POWER Clamp] | 6.60000V 0.00000A 0.00000A 0.00000A -100.000mV 0.00000A 0.00000A 0.00000A -200.000mV 0.00000A 0.00000A 26.7599uA -250.000mV 0.00000A 0.00000A 44.5999uA -300.000mV 26.6859uA 0.00000A 62.4399uA -350.000mV 53.3719uA 0.00000A 80.2799uA -400.000mV 80.0578uA 98.6695pA 98.1198uA -425.000mV 93.4007uA 51.7313uA 107.040uA -450.000mV 106.744uA 103.462uA 115.960uA -500.000mV 133.430uA 206.925uA 133.800uA -550.000mV 351.093uA 487.146uA 151.640uA -600.000mV 732.593uA 941.083uA 382.314uA -650.000mV 1.31588mA 1.68249mA 830.552uA -700.000mV 2.20228mA 3.15784mA 1.64559mA -750.000mV 3.91563mA 6.57976mA 2.46063mA -800.000mV 8.72786mA 14.9801mA 3.75474mA -850.000mV 20.0975mA 27.4962mA 6.07622mA -900.000mV 31.4670mA 40.0122mA 13.6245mA -950.000mV 48.8377mA 58.0273mA 31.0242mA -1.05000V 83.5791mA 94.0575mA 65.8233mA -1.10000V 100.950mA 112.073mA 83.2230mA -1.15000V 118.320mA 130.088mA 100.623mA -1.20000V 135.691mA 148.103mA 118.022mA -3.30000V 865.260mA 904.736mA 848.806mA | | [Model] in_pu Model_type Input Vinl = 800.000mV Vinh = 2.00000V C_comp 1.02000pF 1.02000pF 1.02000pF | | variable typ min max [Voltage Range] 3.30000V 3.00000V 3.60000V [POWER Clamp Reference] 3.30000V 3.00000V 3.60000V [GND Clamp Reference] 0.00000V 0.00000V 0.00000V [Temperature Range] 25 85 -40 | [GND Clamp] | -3.30000V -1.00366A -1.06533A -832.011mA -900.000mV -39.3570mA -50.4233mA -18.4821mA -850.000mV -26.1228mA -35.1021mA -11.1681mA -800.000mV -12.8886mA -19.7809mA -7.18562mA -750.000mV -7.06011mA -10.2441mA -4.41727mA -700.000mV -3.99239mA -5.42526mA -2.41955mA -650.000mV -2.28162mA -3.05201mA -1.17779mA -600.000mV -1.06704mA -1.51268mA -396.844uA -550.000mV -398.235uA -635.131uA -98.4749uA -500.000mV -121.476uA -218.329uA -85.2905uA -450.000mV -103.610uA -62.9994uA -72.1061uA -275.000mV -41.0812uA -18.2098uA -25.9609uA -250.000mV -32.1485uA -11.8113uA -25.6857uA -225.000mV -31.8112uA -5.41274uA -25.4105uA 6.60000V 60.2678uA 24.5869uA 49.7144uA | [POWER Clamp] | 6.60000V 0.00000A 0.00000A 0.00000A -75.0000mV 0.00000A 0.00000A 0.00000A -150.000mV 0.00000A 0.00000A 8.47910uA -200.000mV 0.00000A 0.00000A 25.4373uA -250.000mV 0.00000A 0.00000A 42.3955uA -300.000mV 27.3423uA 0.00000A 59.3537uA -350.000mV 54.6847uA 0.00000A 76.3119uA -400.000mV 82.0270uA 27.9909uA 93.2701uA -425.000mV 95.6982uA 55.9818uA 101.749uA -450.000mV 109.369uA 83.9727uA 110.228uA -500.000mV 136.712uA 230.051uA 127.187uA -550.000mV 355.062uA 511.320uA 144.145uA -600.000mV 740.268uA 970.858uA 362.715uA -650.000mV 1.32849mA 1.71602mA 797.018uA -700.000mV 2.23000mA 3.21249mA 1.60383mA -750.000mV 3.98613mA 6.70609mA 2.41064mA -800.000mV 9.01986mA 15.3124mA 3.67082mA -850.000mV 20.6738mA 28.5319mA 5.73462mA -900.000mV 32.3276mA 41.7512mA 12.2504mA -950.000mV 50.8354mA 61.0249mA 29.9645mA -1.05000V 87.8506mA 99.5719mA 65.3927mA -1.10000V 106.358mA 118.846mA 83.1069mA -1.15000V 124.866mA 138.119mA 100.821mA -1.20000V 143.374mA 157.393mA 118.535mA -3.30000V 920.695mA 966.882mA 862.528mA | | [Model] cmos Model_type 3-state Vref=0.000E+00 Rref=1.000E+06 Cref=1.500E-11 Vmeas=1.650E+00 C_comp 1.190E-12 1.190E-12 1.190E-12 | [Voltage Range] 3.300E+00 3.000E+00 3.600E+00 [POWER Clamp Reference] 3.300E+00 3.000E+00 3.600E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 3.300E+00 3.000E+00 3.600E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [GND Clamp] -3.3000E+00 -7.924900E-01 -8.461108E-01 -5.933859E-01 -1.0200E+00 -6.710340E-02 -7.824611E-02 -4.256339E-02 -1.0000E+00 -6.096033E-02 -7.168727E-02 -3.812672E-02 -9.8000E-01 -5.429688E-02 -6.470753E-02 -3.273132E-02 -9.6000E-01 -4.777477E-02 -5.784975E-02 -2.764893E-02 -9.4000E-01 -4.149169E-02 -5.117680E-02 -2.299964E-02 -9.2000E-01 -3.554773E-02 -4.477436E-02 -1.883369E-02 -9.0000E-01 -3.004074E-02 -3.872352E-02 -1.523048E-02 -8.8000E-01 -2.504451E-02 -3.307819E-02 -1.228301E-02 -8.6000E-01 -2.060767E-02 -2.787139E-02 -9.974577E-03 -8.4000E-01 -1.673746E-02 -2.314699E-02 -8.186500E-03 -8.2000E-01 -1.340694E-02 -1.896718E-02 -6.780410E-03 -8.0000E-01 -1.060777E-02 -1.534739E-02 -5.636140E-03 -7.8000E-01 -8.338087E-03 -1.224446E-02 -4.664523E-03 -7.6000E-01 -6.551910E-03 -9.629748E-03 -3.820115E-03 -7.4000E-01 -5.156462E-03 -7.497402E-03 -3.082174E-03 -7.2000E-01 -4.053910E-03 -5.807734E-03 -2.434495E-03 -7.0000E-01 -3.183334E-03 -4.495759E-03 -1.882167E-03 -6.8000E-01 -2.512425E-03 -3.503888E-03 -1.442593E-03 -6.4000E-01 -1.584908E-03 -2.182292E-03 -8.479855E-04 -5.8000E-01 -7.107947E-04 -1.004549E-03 -3.507791E-04 -5.6000E-01 -5.268372E-04 -7.536974E-04 -2.644055E-04 -5.0000E-01 -2.165216E-04 -3.070708E-04 -1.407610E-04 -2.8000E-01 -8.673617E-19 -8.673617E-19 -8.673617E-19 6.6000E+00 0.000000E+00 0.000000E+00 0.000000E+00 | [Power Clamp] -3.3000E+00 8.935848E-03 5.834699E-03 4.757169E-03 -9.6000E-01 1.787539E-03 6.970893E-04 9.218789E-04 -9.4000E-01 1.735882E-03 6.555640E-04 8.801191E-04 -8.6000E-01 1.628145E-03 5.359121E-04 7.201065E-04 -7.6000E-01 1.367803E-03 4.002711E-04 5.743670E-04 -6.6000E-01 1.092409E-03 3.129320E-04 3.875073E-04 -5.4000E-01 7.916474E-04 1.635664E-04 3.519397E-04 -5.0000E-01 7.050461E-04 1.178157E-04 2.906443E-04 -4.0000E-01 6.084382E-04 7.211138E-05 1.810469E-04 -2.6000E-01 3.385276E-04 4.338584E-05 5.168520E-05 -2.0000E-01 2.276422E-04 3.215970E-05 4.631119E-05 -1.4000E-01 1.284073E-04 1.413263E-05 2.498350E-05 -1.0000E-01 6.905046E-05 5.042454E-06 1.953311E-05 -4.0000E-02 2.168404E-19 0.000000E+00 0.000000E+00 6.6000E+00 0.000000E+00 0.000000E+00 0.000000E+00 | [Pullup] -3.3000E+00 8.668888E-02 8.709742E-02 9.560844E-02 -9.6000E-01 2.521859E-02 2.533743E-02 2.781337E-02 -9.4000E-01 2.469319E-02 2.480956E-02 2.723391E-02 -8.6000E-01 2.259164E-02 2.269811E-02 2.491613E-02 -7.6000E-01 1.996471E-02 2.005880E-02 2.201891E-02 -6.6000E-01 1.733778E-02 1.741948E-02 1.912169E-02 -5.4000E-01 1.418545E-02 1.425230E-02 1.564501E-02 -5.0000E-01 1.313468E-02 1.319658E-02 1.448613E-02 -4.0000E-01 1.050774E-02 1.055726E-02 1.158890E-02 -2.6000E-01 6.830031E-03 6.862218E-03 7.532784E-03 -2.0000E-01 5.253871E-03 5.278631E-03 5.794451E-03 -1.4000E-01 3.677711E-03 3.695043E-03 4.056117E-03 -1.0000E-01 2.626938E-03 2.639318E-03 2.897228E-03 -4.0000E-02 1.050772E-03 1.055724E-03 1.158888E-03 0.0000E+00 0.000000E+00 0.000000E+00 0.000000E+00 4.0000E-02 -1.044900E-03 -1.049597E-03 -1.177581E-03 1.0000E-01 -2.697733E-03 -2.601556E-03 -2.944092E-03 1.6000E-01 -4.351873E-03 -4.085316E-03 -4.693422E-03 1.8000E-01 -4.899607E-03 -4.585810E-03 -5.271229E-03 2.6000E-01 -7.078214E-03 -6.642892E-03 -7.566655E-03 3.4000E-01 -9.244520E-03 -8.694122E-03 -9.770417E-03 4.8000E-01 -1.289047E-02 -1.223983E-02 -1.384970E-02 6.0000E-01 -1.608040E-02 -1.511936E-02 -1.734191E-02 6.2000E-01 -1.661234E-02 -1.559299E-02 -1.793628E-02 6.6000E-01 -1.767967E-02 -1.657119E-02 -1.918246E-02 6.8000E-01 -1.822152E-02 -1.706182E-02 -1.986502E-02 7.2000E-01 -1.937070E-02 -1.805173E-02 -2.132176E-02 7.4000E-01 -2.000842E-02 -1.856334E-02 -2.196908E-02 7.8000E-01 -2.138259E-02 -1.967757E-02 -2.309652E-02 8.2000E-01 -2.252781E-02 -2.094187E-02 -2.427045E-02 8.4000E-01 -2.303351E-02 -2.153083E-02 -2.485279E-02 9.0000E-01 -2.449320E-02 -2.301576E-02 -2.660080E-02 9.8000E-01 -2.648496E-02 -2.482186E-02 -2.889811E-02 1.0000E+00 -2.697845E-02 -2.524948E-02 -2.946377E-02 1.0600E+00 -2.852184E-02 -2.653723E-02 -3.119261E-02 1.1200E+00 -3.002988E-02 -2.797712E-02 -3.286500E-02 1.2400E+00 -3.302727E-02 -3.063533E-02 -3.616639E-02 1.2800E+00 -3.396453E-02 -3.151442E-02 -3.727671E-02 1.4400E+00 -3.770453E-02 -3.487190E-02 -4.175895E-02 1.4800E+00 -3.863599E-02 -3.566172E-02 -4.286765E-02 1.5400E+00 -4.002990E-02 -3.676217E-02 -4.441465E-02 1.6000E+00 -4.141902E-02 -3.799276E-02 -4.591615E-02 1.6400E+00 -4.236100E-02 -3.873324E-02 -4.695442E-02 1.7200E+00 -4.410993E-02 -4.024891E-02 -4.912113E-02 1.7600E+00 -4.497547E-02 -4.097047E-02 -5.011199E-02 1.8200E+00 -4.619052E-02 -4.210047E-02 -5.151142E-02 1.8600E+00 -4.704129E-02 -4.279280E-02 -5.248197E-02 1.8800E+00 -4.747726E-02 -4.312514E-02 -5.300563E-02 1.9800E+00 -4.954803E-02 -4.468086E-02 -5.571385E-02 2.0400E+00 -5.070755E-02 -4.562457E-02 -5.729659E-02 2.0800E+00 -5.148460E-02 -4.623077E-02 -5.830089E-02 2.1400E+00 -5.269865E-02 -4.709527E-02 -5.980121E-02 2.2400E+00 -5.443074E-02 -4.848682E-02 -6.235268E-02 2.2800E+00 -5.516381E-02 -4.904872E-02 -6.336281E-02 2.3400E+00 -5.631371E-02 -4.977423E-02 -6.485785E-02 2.3600E+00 -5.666438E-02 -4.999390E-02 -6.534756E-02 2.4000E+00 -5.730652E-02 -5.041796E-02 -6.628315E-02 2.5000E+00 -5.892218E-02 -5.145276E-02 -6.841496E-02 2.5400E+00 -5.954017E-02 -5.187578E-02 -6.928836E-02 2.5800E+00 -6.013819E-02 -5.229802E-02 -7.020446E-02 2.6200E+00 -6.070276E-02 -5.264439E-02 -7.111468E-02 2.7400E+00 -6.228969E-02 -5.364846E-02 -7.360800E-02 2.7600E+00 -6.256976E-02 -5.380671E-02 -7.395583E-02 2.7800E+00 -6.283283E-02 -5.394038E-02 -7.426723E-02 2.8000E+00 -6.307346E-02 -5.406470E-02 -7.455205E-02 2.8600E+00 -6.375256E-02 -5.450633E-02 -7.535042E-02 2.8800E+00 -6.398588E-02 -5.468101E-02 -7.569212E-02 2.9400E+00 -6.468647E-02 -5.517816E-02 -7.688584E-02 2.9800E+00 -6.513978E-02 -5.550897E-02 -7.758137E-02 3.0000E+00 -6.536348E-02 -5.567438E-02 -7.793080E-02 3.0800E+00 -6.619204E-02 -5.633601E-02 -7.949403E-02 3.1400E+00 -6.685999E-02 -5.683222E-02 -8.053407E-02 3.1600E+00 -6.710456E-02 -5.699763E-02 -8.085444E-02 3.2000E+00 -6.768718E-02 -5.732844E-02 -8.149123E-02 3.3000E+00 -6.896603E-02 -5.815547E-02 -8.309832E-02 3.4600E+00 -7.105864E-02 -5.947872E-02 -8.544192E-02 3.5000E+00 -7.158180E-02 -5.980953E-02 -8.627733E-02 6.6000E+00 -1.121262E-01 -8.544745E-02 -1.397362E-01 | [Pulldown] -3.3000E+00 -8.250954E-02 -7.874830E-02 -8.904760E-02 -1.0200E+00 -2.550295E-02 -2.434038E-02 -2.752380E-02 -1.0000E+00 -2.500289E-02 -2.386312E-02 -2.698412E-02 -9.8000E-01 -2.450283E-02 -2.338586E-02 -2.644443E-02 -9.6000E-01 -2.400277E-02 -2.290859E-02 -2.590475E-02 -9.4000E-01 -2.350272E-02 -2.243133E-02 -2.536507E-02 -9.2000E-01 -2.300266E-02 -2.195407E-02 -2.482539E-02 -9.0000E-01 -2.250260E-02 -2.147681E-02 -2.428570E-02 -8.8000E-01 -2.200254E-02 -2.099954E-02 -2.374602E-02 -8.6000E-01 -2.150248E-02 -2.052228E-02 -2.320634E-02 -8.4000E-01 -2.100243E-02 -2.004502E-02 -2.266666E-02 -8.2000E-01 -2.050237E-02 -1.956776E-02 -2.212698E-02 -8.0000E-01 -2.000231E-02 -1.909050E-02 -2.158729E-02 -7.8000E-01 -1.950225E-02 -1.861323E-02 -2.104761E-02 -7.6000E-01 -1.900220E-02 -1.813597E-02 -2.050793E-02 -7.4000E-01 -1.850214E-02 -1.765871E-02 -1.996825E-02 -7.2000E-01 -1.800208E-02 -1.718145E-02 -1.942856E-02 -7.0000E-01 -1.750202E-02 -1.670418E-02 -1.888888E-02 -6.8000E-01 -1.700196E-02 -1.622692E-02 -1.834920E-02 -6.4000E-01 -1.600185E-02 -1.527240E-02 -1.726983E-02 -5.8000E-01 -1.450167E-02 -1.384061E-02 -1.565079E-02 -5.6000E-01 -1.400162E-02 -1.336335E-02 -1.511111E-02 -5.0000E-01 -1.250144E-02 -1.193156E-02 -1.349206E-02 -2.8000E-01 -7.000809E-03 -6.681673E-03 -7.555553E-03 0.0000E+00 0.000000E+00 0.000000E+00 0.000000E+00 1.4000E-01 3.540653E-03 3.366969E-03 3.819725E-03 1.6000E-01 4.040332E-03 3.841607E-03 4.358990E-03 6.0000E-01 1.487406E-02 1.406022E-02 1.622513E-02 8.6000E-01 2.111540E-02 1.982912E-02 2.317258E-02 1.0000E+00 2.441300E-02 2.291587E-02 2.690105E-02 1.0600E+00 2.576579E-02 2.421779E-02 2.844215E-02 1.2800E+00 3.077276E-02 2.861206E-02 3.405239E-02 1.4400E+00 3.422297E-02 3.165921E-02 3.810324E-02 1.4800E+00 3.508205E-02 3.237335E-02 3.905644E-02 1.6200E+00 3.785418E-02 3.480839E-02 4.234575E-02 1.7800E+00 4.101258E-02 3.730392E-02 4.603891E-02 1.8200E+00 4.175203E-02 3.791052E-02 4.693282E-02 1.9000E+00 4.326059E-02 3.903820E-02 4.879176E-02 1.9200E+00 4.362340E-02 3.930038E-02 4.923806E-02 2.0400E+00 4.560837E-02 4.077971E-02 5.169033E-02 2.0600E+00 4.592944E-02 4.101417E-02 5.216806E-02 2.1400E+00 4.714312E-02 4.188984E-02 5.437919E-02 2.1800E+00 4.775862E-02 4.226389E-02 5.538752E-02 2.2400E+00 4.864476E-02 4.279951E-02 5.666208E-02 2.3200E+00 4.971248E-02 4.341274E-02 5.826544E-02 2.3800E+00 5.043315E-02 4.380201E-02 5.947959E-02 2.4000E+00 5.064419E-02 4.391031E-02 5.985817E-02 2.4600E+00 5.129123E-02 4.424196E-02 6.086536E-02 2.5800E+00 5.244880E-02 4.471201E-02 6.296565E-02 2.7400E+00 5.361375E-02 4.513640E-02 6.594923E-02 2.7600E+00 5.374463E-02 4.517465E-02 6.623061E-02 2.9400E+00 5.454619E-02 4.543255E-02 6.806276E-02 3.1000E+00 5.499647E-02 4.567771E-02 6.955947E-02 3.1200E+00 5.502968E-02 4.570835E-02 6.970946E-02 3.2000E+00 5.508482E-02 4.583093E-02 7.022513E-02 3.3600E+00 5.519416E-02 4.607609E-02 7.093724E-02 6.6000E+00 5.737328E-02 4.804050E-02 7.340814E-02 | [Rising Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.0000S 0.0160fV 0.0189fV 0.0185fV 10.0000pS 0.0160fV 0.0189fV 0.0185fV 20.0000pS 0.0160fV 0.0189fV 0.0185fV 35.0000pS 0.0160fV 0.0189fV 0.0185fV 40.0000pS 0.0160fV 0.0189fV 0.0185fV 45.0000pS 6.1094uV 0.0189fV 6.1089uV 55.0000pS 88.1360uV 0.0189fV 111.6527uV 60.0000pS 194.3999uV 0.0189fV 275.0909uV 65.0000pS 364.6626uV 0.0189fV 558.9046uV 70.0000pS 599.9256uV 0.0189fV 1.0038mV 75.0000pS 927.3308uV 420.0440nV 1.6453mV 80.0000pS 1.3629mV 110.0115nV 2.5300mV 85.0000pS 1.9600mV 5.0405uV 3.6901mV 95.0000pS 3.7333mV 132.4439uV 7.0260mV 100.0000pS 4.9269mV 354.7971uV 9.3144mV 105.0000pS 6.3417mV 755.5591uV 12.1010mV 110.0000pS 8.0047mV 1.3456mV 15.4295mV 115.0000pS 9.9775mV 2.1448mV 19.3663mV 120.0000pS 12.2855mV 3.1494mV 23.9763mV 125.0000pS 14.9438mV 4.4003mV 29.3526mV 130.0000pS 17.9339mV 5.9098mV 35.4933mV 140.0000pS 24.9722mV 9.8092mV 49.8413mV 145.0000pS 29.0978mV 12.2185mV 57.9537mV 150.0000pS 33.7049mV 14.9450mV 66.7935mV 155.0000pS 38.8163mV 18.0435mV 76.4048mV 160.0000pS 44.4595mV 21.5172mV 86.9362mV 165.0000pS 50.6220mV 25.4022mV 98.3459mV 175.0000pS 64.6526mV 34.4187mV 123.9253mV 180.0000pS 72.5658mV 39.5848mV 138.0522mV 195.0000pS 99.9286mV 57.7498mV 185.2062mV 205.0000pS 121.3665mV 71.8181mV 219.6306mV 210.0000pS 132.9164mV 79.3509mV 237.5394mV 225.0000pS 170.1840mV 104.1115mV 295.1490mV 230.0000pS 183.6636mV 113.2067mV 315.5085mV 235.0000pS 197.7078mV 122.6865mV 336.2756mV 240.0000pS 212.3045mV 132.5211mV 357.4743mV 275.0000pS 323.5739mV 209.0896mV 518.6896mV 280.0000pS 340.7537mV 220.9233mV 542.7880mV 285.0000pS 358.1756mV 232.9734mV 566.9879mV 295.0000pS 393.6120mV 257.7586mV 615.6847mV 310.0000pS 448.4004mV 296.6733mV 689.5418mV 325.0000pS 504.8531mV 337.3851mV 762.1491mV 375.0000pS 696.1964mV 479.1139mV 998.3658mV 380.0000pS 715.3515mV 493.6177mV 1.0209V 395.0000pS 772.7674mV 536.9964mV 1.0867V 415.0000pS 847.6742mV 596.0179mV 1.1721V 420.0000pS 866.0079mV 610.8551mV 1.1923V 430.0000pS 902.2010mV 640.5196mV 1.2309V 440.0000pS 937.6758mV 670.2492mV 1.2677V 475.0000pS 1.0577V 771.6478mV 1.3862V 490.0000pS 1.1062V 813.6725mV 1.4324V 515.0000pS 1.1845V 882.0734mV 1.5048V 540.0000pS 1.2558V 947.0264mV 1.5708V 580.0000pS 1.3626V 1.0457V 1.6642V 585.0000pS 1.3750V 1.0574V 1.6746V 595.0000pS 1.3992V 1.0804V 1.6949V 610.0000pS 1.4342V 1.1133V 1.7239V 640.0000pS 1.4986V 1.1751V 1.7784V 655.0000pS 1.5281V 1.2040V 1.8031V 660.0000pS 1.5374V 1.2132V 1.8109V 670.0000pS 1.5554V 1.2310V 1.8255V 685.0000pS 1.5807V 1.2564V 1.8455V 700.0000pS 1.6041V 1.2805V 1.8644V 735.0000pS 1.6515V 1.3322V 1.9033V 745.0000pS 1.6635V 1.3458V 1.9130V 750.0000pS 1.6691V 1.3524V 1.9178V 785.0000pS 1.7048V 1.3968V 1.9497V 805.0000pS 1.7230V 1.4200V 1.9664V 825.0000pS 1.7401V 1.4419V 1.9829V 830.0000pS 1.7441V 1.4472V 1.9869V 845.0000pS 1.7557V 1.4625V 1.9988V 860.0000pS 1.7662V 1.4770V 2.0104V 915.0000pS 1.7990V 1.5242V 2.0486V 925.0000pS 1.8041V 1.5318V 2.0546V 950.0000pS 1.8154V 1.5493V 2.0682V 975.0000pS 1.8253V 1.5651V 2.0801V 985.0000pS 1.8290V 1.5709V 2.0843V 990.0000pS 1.8307V 1.5737V 2.0862V 1.0350nS 1.8439V 1.5962V 2.1006V 1.0450nS 1.8464V 1.6005V 2.1030V 1.0550nS 1.8487V 1.6045V 2.1053V 1.0650nS 1.8508V 1.6085V 2.1076V 1.0850nS 1.8546V 1.6158V 2.1119V 1.0900nS 1.8555V 1.6175V 2.1129V 1.1000nS 1.8573V 1.6207V 2.1146V 1.1100nS 1.8591V 1.6237V 2.1163V 1.1250nS 1.8617V 1.6282V 2.1188V 1.1300nS 1.8625V 1.6296V 2.1196V 1.1400nS 1.8640V 1.6322V 2.1213V 1.1750nS 1.8693V 1.6408V 2.1276V 1.1800nS 1.8699V 1.6420V 2.1282V 1.1850nS 1.8704V 1.6431V 2.1286V 1.1900nS 1.8708V 1.6443V 2.1290V 1.2000nS 1.8713V 1.6463V 2.1294V 1.2050nS 1.8714V 1.6472V 2.1296V 1.2200nS 1.8716V 1.6488V 2.1297V 1.2300nS 1.8716V 1.6493V 2.1298V 1.2350nS 1.8716V 1.6494V 2.1298V 1.2400nS 1.8716V 1.6495V 2.1298V 1.2500nS 1.8716V 1.6496V 2.1298V [Falling Waveform] R_fixture = 50.000 V_fixture = 0.000 V_fixture_min = 0.000 V_fixture_max = 0.000 | | time V(typ) V(min) V(max) | 0.0000S 1.8716V 1.6496V 2.1298V 5.0000pS 1.8716V 1.6496V 2.1291V 10.0000pS 1.8705V 1.6487V 2.1288V 25.0000pS 1.8677V 1.6461V 2.1265V 40.0000pS 1.8633V 1.6421V 2.1220V 45.0000pS 1.8615V 1.6404V 2.1197V 50.0000pS 1.8593V 1.6385V 2.1171V 70.0000pS 1.8476V 1.6286V 2.1008V 75.0000pS 1.8437V 1.6254V 2.0949V 90.0000pS 1.8291V 1.6139V 2.0712V 95.0000pS 1.8231V 1.6094V 2.0612V 100.0000pS 1.8165V 1.6044V 2.0500V 105.0000pS 1.8092V 1.5990V 2.0376V 110.0000pS 1.8011V 1.5932V 2.0238V 115.0000pS 1.7924V 1.5868V 2.0087V 120.0000pS 1.7828V 1.5798V 1.9920V 130.0000pS 1.7613V 1.5641V 1.9537V 145.0000pS 1.7222V 1.5358V 1.8842V 150.0000pS 1.7072V 1.5251V 1.8580V 165.0000pS 1.6564V 1.4888V 1.7708V 170.0000pS 1.6375V 1.4754V 1.7391V 175.0000pS 1.6178V 1.4612V 1.7063V 180.0000pS 1.5974V 1.4464V 1.6723V 200.0000pS 1.5086V 1.3813V 1.5277V 220.0000pS 1.4100V 1.3083V 1.3753V 265.0000pS 1.1683V 1.1205V 1.0438V 270.0000pS 1.1412V 1.0984V 1.0101V 285.0000pS 1.0614V 1.0319V 914.4100mV 305.0000pS 959.4855mV 944.4171mV 800.6011mV 310.0000pS 934.9401mV 922.9078mV 774.6883mV 330.0000pS 842.1394mV 838.9972mV 680.0874mV 355.0000pS 739.8620mV 740.7180mV 578.7016mV 375.0000pS 668.3887mV 668.6943mV 507.9847mV 385.0000pS 635.5291mV 634.9819mV 475.4534mV 395.0000pS 604.2667mV 602.8371mV 444.7399mV 400.0000pS 589.2092mV 587.3504mV 430.0810mV 420.0000pS 532.7921mV 529.1208mV 375.7594mV 445.0000pS 469.9602mV 463.8433mV 315.3923mV 455.0000pS 446.6664mV 439.8174mV 293.1534mV 460.0000pS 435.3699mV 428.2352mV 282.3997mV 465.0000pS 424.3016mV 416.9390mV 271.8852mV 490.0000pS 372.0590mV 364.5001mV 222.8846mV 495.0000pS 362.1730mV 354.7567mV 213.8050mV 500.0000pS 352.4705mV 345.2406mV 204.9720mV 505.0000pS 342.9537mV 335.9416mV 196.3837mV 520.0000pS 315.5136mV 309.2352mV 171.9890mV 530.0000pS 298.0897mV 292.3158mV 156.7263mV 550.0000pS 264.9270mV 260.4734mV 128.2054mV 555.0000pS 256.9351mV 252.9447mV 121.4661mV 570.0000pS 233.7155mV 231.3616mV 102.2019mV 595.0000pS 197.8077mV 198.3851mV 73.3082mV 600.0000pS 191.0556mV 192.2242mV 68.0407mV 605.0000pS 184.4620mV 186.2096mV 62.9582mV 610.0000pS 178.0393mV 180.3407mV 58.0673mV 615.0000pS 171.7980mV 174.6170mV 53.3744mV 620.0000pS 165.7461mV 169.0392mV 48.8852mV 645.0000pS 138.3982mV 143.4205mV 29.7405mV 655.0000pS 128.8502mV 134.2548mV 23.7675mV 675.0000pS 112.1487mV 117.7252mV 14.6959mV 680.0000pS 108.4302mV 113.9425mV 12.9552mV 685.0000pS 104.8758mV 110.2868mV 11.3966mV 695.0000pS 98.2218mV 103.3407mV 8.7808mV 700.0000pS 95.1037mV 100.0489mV 7.7045mV 715.0000pS 86.4899mV 90.8813mV 5.2429mV 730.0000pS 78.8384mV 82.6156mV 3.4759mV 735.0000pS 76.4704mV 80.0151mV 2.9608mV 740.0000pS 74.1815mV 77.4819mV 2.4793mV 750.0000pS 69.7962mV 72.6112mV 1.6435mV 765.0000pS 63.4871mV 65.7602mV 772.9265uV 770.0000pS 61.4028mV 63.5757mV 581.4475uV 785.0000pS 55.0972mV 57.2153mV 227.6318uV 800.0000pS 48.6543mV 51.0380mV 80.2169uV 815.0000pS 42.0620mV 45.0153mV 26.0380uV 820.0000pS 39.8419mV 43.0441mV 17.5255uV 830.0000pS 35.4132mV 39.1530mV 7.9115uV 835.0000pS 33.2249mV 37.2335mV 5.2076uV 845.0000pS 28.9470mV 33.4527mV 2.2032uV 855.0000pS 24.8424mV 29.7528mV 901.3137nV 860.0000pS 22.8640mV 27.9331mV 600.8758nV 865.0000pS 20.9376mV 26.1345mV 400.5839nV 875.0000pS 17.2545mV 22.6124mV 100.1460nV 880.0000pS 15.5101mV 20.8974mV 100.1460nV 890.0000pS 12.2551mV 17.5763mV 0.0185fV 895.0000pS 10.7590mV 15.9726mV 0.0185fV 900.0000pS 9.3575mV 14.4072mV 0.0185fV 905.0000pS 8.0540mV 12.8825mV 0.0185fV 910.0000pS 6.8516mV 11.4032mV 0.0185fV 915.0000pS 5.7531mV 9.9765mV 0.0185fV 920.0000pS 4.7617mV 8.6123mV 0.0185fV 930.0000pS 3.1103mV 6.1233mV 0.0185fV 935.0000pS 2.4504mV 5.0273mV 0.0185fV 940.0000pS 1.8962mV 4.0474mV 0.0185fV 950.0000pS 1.0727mV 2.4611mV 0.0185fV 955.0000pS 781.8863uV 1.8523mV 0.0185fV 960.0000pS 555.9478uV 1.3561mV 0.0185fV 965.0000pS 383.3515uV 960.2006uV 0.0185fV 970.0000pS 253.5712uV 650.3681uV 0.0185fV 975.0000pS 157.3928uV 412.2432uV 0.0185fV 980.0000pS 87.0543uV 232.2243uV 0.0185fV 990.0000pS 0.0385fV 0.0189fV 0.0185fV [Rising Waveform] R_fixture = 50.000 V_fixture = 3.300 V_fixture_min = 3.000 V_fixture_max = 3.600 | | time V(typ) V(min) V(max) | 0.0000S 1.5135V 1.4277V 1.5577V 5.0000pS 1.5140V 1.4277V 1.5582V 10.0000pS 1.5150V 1.4289V 1.5582V 15.0000pS 1.5158V 1.4297V 1.5585V 20.0000pS 1.5168V 1.4307V 1.5588V 30.0000pS 1.5189V 1.4329V 1.5599V 35.0000pS 1.5201V 1.4341V 1.5607V 50.0000pS 1.5241V 1.4381V 1.5648V 55.0000pS 1.5257V 1.4396V 1.5668V 65.0000pS 1.5293V 1.4428V 1.5721V 70.0000pS 1.5313V 1.4445V 1.5756V 80.0000pS 1.5360V 1.4484V 1.5844V 90.0000pS 1.5417V 1.4527V 1.5961V 95.0000pS 1.5449V 1.4551V 1.6032V 110.0000pS 1.5563V 1.4635V 1.6306V 120.0000pS 1.5658V 1.4702V 1.6545V 125.0000pS 1.5712V 1.4739V 1.6684V 135.0000pS 1.5837V 1.4824V 1.7000V 140.0000pS 1.5908V 1.4871V 1.7177V 145.0000pS 1.5986V 1.4923V 1.7366V 150.0000pS 1.6070V 1.4978V 1.7568V 160.0000pS 1.6258V 1.5102V 1.8007V 180.0000pS 1.6721V 1.5413V 1.9021V 195.0000pS 1.7150V 1.5705V 1.9872V 220.0000pS 1.8011V 1.6311V 2.1383V 225.0000pS 1.8205V 1.6450V 2.1692V 230.0000pS 1.8404V 1.6595V 2.2002V 240.0000pS 1.8821V 1.6897V 2.2624V 255.0000pS 1.9475V 1.7379V 2.3548V 280.0000pS 2.0593V 1.8243V 2.5020V 330.0000pS 2.2848V 2.0067V 2.7523V 335.0000pS 2.3067V 2.0249V 2.7740V 350.0000pS 2.3707V 2.0795V 2.8358V 360.0000pS 2.4120V 2.1156V 2.8744V 365.0000pS 2.4322V 2.1336V 2.8929V 385.0000pS 2.5102V 2.2041V 2.9625V 395.0000pS 2.5471V 2.2382V 2.9944V 400.0000pS 2.5649V 2.2550V 3.0096V 405.0000pS 2.5823V 2.2717V 3.0244V 410.0000pS 2.5993V 2.2881V 3.0387V 415.0000pS 2.6159V 2.3044V 3.0527V 445.0000pS 2.7073V 2.3968V 3.1292V 450.0000pS 2.7215V 2.4112V 3.1409V 460.0000pS 2.7488V 2.4390V 3.1635V 485.0000pS 2.8121V 2.5040V 3.2156V 495.0000pS 2.8355V 2.5282V 3.2349V 510.0000pS 2.8688V 2.5625V 3.2624V 525.0000pS 2.9005V 2.5945V 3.2879V 540.0000pS 2.9305V 2.6244V 3.3119V 545.0000pS 2.9402V 2.6339V 3.3195V 550.0000pS 2.9497V 2.6432V 3.3271V 565.0000pS 2.9771V 2.6698V 3.3491V 590.0000pS 3.0202V 2.7104V 3.3831V 605.0000pS 3.0445V 2.7328V 3.4015V 615.0000pS 3.0601V 2.7469V 3.4130V 635.0000pS 3.0895V 2.7734V 3.4337V 650.0000pS 3.1097V 2.7917V 3.4472V 660.0000pS 3.1223V 2.8033V 3.4552V 675.0000pS 3.1399V 2.8194V 3.4656V 680.0000pS 3.1454V 2.8245V 3.4687V 690.0000pS 3.1559V 2.8342V 3.4744V 705.0000pS 3.1701V 2.8478V 3.4819V 720.0000pS 3.1827V 2.8602V 3.4886V 730.0000pS 3.1904V 2.8677V 3.4928V 760.0000pS 3.2110V 2.8873V 3.5055V 765.0000pS 3.2140V 2.8902V 3.5078V 775.0000pS 3.2200V 2.8959V 3.5124V 785.0000pS 3.2256V 2.9014V 3.5173V 810.0000pS 3.2385V 2.9146V 3.5307V 850.0000pS 3.2570V 2.9343V 3.5542V 860.0000pS 3.2611V 2.9390V 3.5598V 870.0000pS 3.2651V 2.9435V 3.5652V 875.0000pS 3.2670V 2.9457V 3.5678V 880.0000pS 3.2689V 2.9478V 3.5703V 890.0000pS 3.2725V 2.9520V 3.5750V 900.0000pS 3.2758V 2.9561V 3.5793V 910.0000pS 3.2790V 2.9600V 3.5832V 915.0000pS 3.2805V 2.9619V 3.5849V 925.0000pS 3.2833V 2.9655V 3.5881V 935.0000pS 3.2859V 2.9690V 3.5908V 945.0000pS 3.2882V 2.9723V 3.5931V 955.0000pS 3.2902V 2.9754V 3.5950V 960.0000pS 3.2912V 2.9769V 3.5958V 965.0000pS 3.2920V 2.9783V 3.5965V 970.0000pS 3.2929V 2.9797V 3.5971V 980.0000pS 3.2944V 2.9823V 3.5981V 995.0000pS 3.2963V 2.9859V 3.5992V 1000.0000pS 3.2968V 2.9870V 3.5995V 1.0050nS 3.2973V 2.9881V 3.5997V 1.0150nS 3.2982V 2.9902V 3.6000V 1.0250nS 3.2989V 2.9922V 3.6002V 1.0350nS 3.2994V 2.9940V 3.6004V 1.0400nS 3.2996V 2.9948V 3.6004V 1.0450nS 3.2997V 2.9956V 3.6004V 1.0500nS 3.2999V 2.9964V 3.6004V 1.0550nS 3.2999V 2.9971V 3.6004V 1.0600nS 3.3000V 2.9978V 3.6003V 1.0650nS 3.3000V 2.9984V 3.6002V 1.0700nS 3.3000V 2.9990V 3.6002V 1.0800nS 3.3000V 3.0000V 3.6000V [Falling Waveform] R_fixture = 50.000 V_fixture = 3.300 V_fixture_min = 3.000 V_fixture_max = 3.600 | | time V(typ) V(min) V(max) | 0.0000S 3.3000V 3.0000V 3.6000V 25.0000pS 3.3000V 3.0000V 3.6000V 35.0000pS 3.3000V 3.0000V 3.6000V 45.0000pS 3.3000V 3.0000V 3.5999V 65.0000pS 3.3000V 3.0000V 3.5984V 70.0000pS 3.3000V 3.0000V 3.5975V 80.0000pS 3.3000V 3.0000V 3.5945V 90.0000pS 3.3002V 3.0000V 3.5898V 100.0000pS 3.3005V 3.0002V 3.5830V 105.0000pS 3.3006V 3.0004V 3.5786V 120.0000pS 3.3002V 3.0012V 3.5615V 130.0000pS 3.2991V 3.0016V 3.5462V 135.0000pS 3.2983V 3.0016V 3.5372V 140.0000pS 3.2972V 3.0015V 3.5272V 150.0000pS 3.2943V 3.0009V 3.5039V 155.0000pS 3.2925V 3.0004V 3.4906V 160.0000pS 3.2903V 2.9998V 3.4761V 165.0000pS 3.2878V 2.9989V 3.4603V 175.0000pS 3.2819V 2.9966V 3.4253V 185.0000pS 3.2746V 2.9935V 3.3865V 195.0000pS 3.2655V 2.9894V 3.3443V 200.0000pS 3.2600V 2.9870V 3.3219V 205.0000pS 3.2540V 2.9843V 3.2987V 210.0000pS 3.2474V 2.9813V 3.2746V 215.0000pS 3.2403V 2.9780V 3.2497V 220.0000pS 3.2326V 2.9744V 3.2241V 235.0000pS 3.2060V 2.9617V 3.1451V 245.0000pS 3.1849V 2.9511V 3.0920V 280.0000pS 3.0897V 2.9004V 2.8948V 285.0000pS 3.0736V 2.8914V 2.8652V 310.0000pS 2.9878V 2.8404V 2.7205V 325.0000pS 2.9295V 2.8060V 2.6376V 355.0000pS 2.8128V 2.7286V 2.4767V 360.0000pS 2.7928V 2.7148V 2.4516V 370.0000pS 2.7520V 2.6867V 2.4031V 385.0000pS 2.6901V 2.6432V 2.3332V 395.0000pS 2.6488V 2.6133V 2.2891V 405.0000pS 2.6079V 2.5824V 2.2475V 450.0000pS 2.4236V 2.4384V 2.0877V 460.0000pS 2.3845V 2.4055V 2.0568V 465.0000pS 2.3655V 2.3889V 2.0420V 490.0000pS 2.2741V 2.3075V 1.9731V 530.0000pS 2.1396V 2.1819V 1.8788V 535.0000pS 2.1242V 2.1668V 1.8683V 565.0000pS 2.0386V 2.0782V 1.8127V 570.0000pS 2.0253V 2.0640V 1.8042V 585.0000pS 1.9865V 2.0231V 1.7794V 610.0000pS 1.9268V 1.9587V 1.7425V 620.0000pS 1.9045V 1.9341V 1.7291V 635.0000pS 1.8728V 1.8993V 1.7113V 685.0000pS 1.7803V 1.7966V 1.6646V 690.0000pS 1.7722V 1.7875V 1.6612V 715.0000pS 1.7349V 1.7439V 1.6466V 750.0000pS 1.6912V 1.6896V 1.6304V 755.0000pS 1.6858V 1.6825V 1.6283V 775.0000pS 1.6656V 1.6563V 1.6200V 805.0000pS 1.6399V 1.6218V 1.6081V 825.0000pS 1.6251V 1.6010V 1.6002V 865.0000pS 1.5993V 1.5648V 1.5848V 875.0000pS 1.5938V 1.5566V 1.5812V 895.0000pS 1.5836V 1.5411V 1.5743V 910.0000pS 1.5764V 1.5302V 1.5699V 930.0000pS 1.5677V 1.5171V 1.5648V 935.0000pS 1.5658V 1.5139V 1.5636V 945.0000pS 1.5620V 1.5078V 1.5616V 965.0000pS 1.5551V 1.4965V 1.5586V 970.0000pS 1.5536V 1.4939V 1.5581V 990.0000pS 1.5477V 1.4843V 1.5566V 1000.0000pS 1.5451V 1.4800V 1.5563V 1.0050nS 1.5439V 1.4779V 1.5562V 1.0100nS 1.5427V 1.4759V 1.5563V 1.0250nS 1.5393V 1.4704V 1.5567V 1.0400nS 1.5361V 1.4657V 1.5573V 1.0450nS 1.5351V 1.4643V 1.5574V 1.0500nS 1.5341V 1.4629V 1.5575V 1.0700nS 1.5305V 1.4581V 1.5577V 1.0850nS 1.5282V 1.4547V 1.5577V 1.0950nS 1.5266V 1.4526V 1.5577V 1.1050nS 1.5252V 1.4505V 1.5577V 1.1100nS 1.5246V 1.4495V 1.5577V 1.1150nS 1.5239V 1.4486V 1.5577V 1.1350nS 1.5217V 1.4451V 1.5577V 1.1450nS 1.5208V 1.4434V 1.5577V 1.1500nS 1.5203V 1.4426V 1.5577V 1.1600nS 1.5194V 1.4410V 1.5577V 1.1700nS 1.5185V 1.4394V 1.5577V 1.1850nS 1.5174V 1.4369V 1.5577V 1.2100nS 1.5156V 1.4331V 1.5577V 1.2150nS 1.5152V 1.4323V 1.5577V 1.2250nS 1.5145V 1.4307V 1.5577V 1.2350nS 1.5140V 1.4294V 1.5577V 1.2500nS 1.5137V 1.4283V 1.5577V 1.2550nS 1.5136V 1.4281V 1.5577V 1.2600nS 1.5136V 1.4280V 1.5577V 1.2650nS 1.5136V 1.4279V 1.5577V 1.2700nS 1.5136V 1.4278V 1.5577V 1.2750nS 1.5136V 1.4278V 1.5577V 1.2800nS 1.5135V 1.4277V 1.5577V 1.2900nS 1.5135V 1.4277V 1.5577V 1.2950nS 1.5135V 1.4277V 1.5577V [Ramp] dV/dt_r 1.1212E+00/3.4975E-10 9.8965E-01/4.0384E-10 1.2760E+00/3.4420E-10 dV/dt_f 1.0719E+00/3.1432E-10 9.4338E-01/3.4570E-10 1.2254E+00/2.6646E-10 R_load = 50 | | [Model] lvds Model_type I/O Vinl=9.500E-01 Vinh=1.150E+00 Vref=1.000E+00 Rref=2.500E+01 Cref=2.000E-12 Vmeas=1.000E+00 C_comp 2.070E-12 2.070E-12 2.070E-12 | [Voltage Range] 3.300E+00 3.000E+00 3.600E+00 [POWER Clamp Reference] 3.300E+00 3.000E+00 3.600E+00 [GND Clamp Reference] 0.000E+00 0.000E+00 0.000E+00 [Pullup Reference] 3.300E+00 3.000E+00 3.600E+00 [Pulldown Reference] 0.000E+00 0.000E+00 0.000E+00 [Temperature Range] 25 85 -40 | [GND Clamp] -3.3000E+00 0.000000E+00 0.000000E+00 0.000000E+00 0.0000E+00 0.000000E+00 0.000000E+00 0.000000E+00 3.3000E+00 0.000000E+00 0.000000E+00 0.000000E+00 6.6000E+00 0.000000E+00 0.000000E+00 0.000000E+00 | [Power Clamp] -3.3000E+00 0.000000E+00 0.000000E+00 0.000000E+00 0.0000E+00 0.000000E+00 0.000000E+00 0.000000E+00 3.3000E+00 0.000000E+00 0.000000E+00 0.000000E+00 6.6000E+00 0.000000E+00 0.000000E+00 0.000000E+00 | [Pullup] -3.3000E+00 8.837966E-06 4.452097E-06 1.003411E-05 9.6000E-01 2.571045E-06 1.295156E-06 2.919014E-06 1.0200E+00 1.636703E-06 -4.205669E-06 2.561515E-06 1.0800E+00 -3.162083E-06 -2.914180E-05 1.855888E-06 1.1000E+00 -7.257180E-06 -4.989892E-05 1.490538E-06 1.1400E+00 -2.559580E-05 -1.342970E-04 -1.325842E-07 1.2000E+00 -1.295812E-04 -4.649232E-04 -1.134632E-05 1.2400E+00 -3.198420E-04 -8.974319E-04 -4.120939E-05 1.2600E+00 -4.737769E-04 -1.187896E-03 -7.418571E-05 1.2800E+00 -6.741020E-04 -1.527312E-03 -1.287202E-04 1.3000E+00 -9.223420E-04 -1.912622E-03 -2.149571E-04 1.3200E+00 -1.218384E-03 -2.339133E-03 -3.448588E-04 1.3400E+00 -1.565547E-03 -2.802359E-03 -5.305686E-04 1.3800E+00 -2.427893E-03 -3.826552E-03 -1.105615E-03 1.4200E+00 -3.472758E-03 -4.951094E-03 -1.968209E-03 1.4400E+00 -4.047676E-03 -5.536234E-03 -2.497697E-03 1.4600E+00 -4.650658E-03 -6.127402E-03 -3.084374E-03 1.4800E+00 -5.277199E-03 -6.719446E-03 -3.722707E-03 1.5000E+00 -5.925196E-03 -7.320619E-03 -4.406448E-03 1.6000E+00 -9.354199E-03 -1.053464E-02 -8.208557E-03 1.6200E+00 -9.996547E-03 -1.107918E-02 -8.946633E-03 1.6400E+00 -1.055166E-02 -1.151848E-02 -9.622912E-03 1.6600E+00 -1.096844E-02 -1.184013E-02 -1.019684E-02 1.6800E+00 -1.122585E-02 -1.206666E-02 -1.059964E-02 1.7000E+00 -1.136615E-02 -1.223379E-02 -1.079721E-02 1.7200E+00 -1.145850E-02 -1.236635E-02 -1.085598E-02 1.7400E+00 -1.154106E-02 -1.247696E-02 -1.087068E-02 1.8600E+00 -1.203362E-02 -1.292322E-02 -1.096812E-02 1.9200E+00 -1.228603E-02 -1.310849E-02 -1.107078E-02 1.9800E+00 -1.252090E-02 -1.338506E-02 -1.119610E-02 2.0200E+00 -1.266222E-02 -1.367509E-02 -1.130673E-02 2.0600E+00 -1.278855E-02 -1.406864E-02 -1.143291E-02 2.1400E+00 -1.300556E-02 -1.514121E-02 -1.172301E-02 2.2200E+00 -1.325464E-02 -1.648514E-02 -1.204869E-02 2.2400E+00 -1.334351E-02 -1.684740E-02 -1.212741E-02 2.3000E+00 -1.375060E-02 -1.796145E-02 -1.234637E-02 2.3200E+00 -1.394155E-02 -1.833495E-02 -1.241113E-02 2.3600E+00 -1.440944E-02 -1.909667E-02 -1.252542E-02 2.4000E+00 -1.498140E-02 -1.996210E-02 -1.262192E-02 2.4400E+00 -1.563609E-02 -2.079933E-02 -1.270776E-02 2.4800E+00 -1.635437E-02 -2.135850E-02 -1.280332E-02 2.5000E+00 -1.673286E-02 -2.160423E-02 -1.286440E-02 2.5200E+00 -1.712026E-02 -2.181615E-02 -1.294153E-02 2.5600E+00 -1.791410E-02 -2.213148E-02 -1.317379E-02 2.5800E+00 -1.831958E-02 -2.225444E-02 -1.334206E-02 2.6000E+00 -1.873325E-02 -2.236443E-02 -1.354794E-02 2.6200E+00 -1.916280E-02 -2.246915E-02 -1.379001E-02 2.6400E+00 -1.961896E-02 -2.255931E-02 -1.406552E-02 2.6600E+00 -2.010168E-02 -2.263005E-02 -1.437238E-02 2.7000E+00 -2.095965E-02 -2.276705E-02 -1.507628E-02 2.7400E+00 -2.152448E-02 -2.289017E-02 -1.587720E-02 2.7800E+00 -2.197051E-02 -2.305700E-02 -1.674248E-02 2.8000E+00 -2.216197E-02 -2.314947E-02 -1.719197E-02 2.8200E+00 -2.232800E-02 -2.321746E-02 -1.764839E-02 2.8600E+00 -2.258218E-02 -2.329898E-02 -1.857928E-02 2.8800E+00 -2.266998E-02 -2.335343E-02 -1.906030E-02 2.9400E+00 -2.279641E-02 -2.351380E-02 -2.057720E-02 2.9600E+00 -2.283954E-02 -2.356454E-02 -2.097784E-02 3.0000E+00 -2.295723E-02 -2.366601E-02 -2.151836E-02 3.0200E+00 -2.301082E-02 -2.371674E-02 -2.173406E-02 3.0400E+00 -2.305211E-02 -2.376748E-02 -2.192326E-02 3.1200E+00 -2.318188E-02 -2.397042E-02 -2.244042E-02 3.1600E+00 -2.323500E-02 -2.407189E-02 -2.257225E-02 3.1800E+00 -2.325594E-02 -2.412263E-02 -2.261282E-02 3.4200E+00 -2.351661E-02 -2.473145E-02 -2.289629E-02 6.6000E+00 -2.701916E-02 -3.279834E-02 -2.630849E-02 | [Pulldown] -3.3000E+00 -2.852381E-02 -2.189638E-02 -4.014828E-02 -9.4000E-01 -8.124962E-03 -6.237149E-03 -1.143618E-02 -4.6000E-01 -8.100796E-03 -6.215754E-03 -1.133036E-02 -3.4000E-01 -8.070144E-03 -6.209079E-03 -1.133021E-02 -2.0000E-01 -8.055209E-03 -6.181871E-03 -1.133021E-02 -1.8000E-01 -8.042810E-03 -6.176470E-03 -1.133021E-02 -1.6000E-01 -8.004706E-03 -6.167241E-03 -1.131230E-02 -1.4000E-01 -7.930037E-03 -6.143607E-03 -1.120710E-02 -1.2000E-01 -7.782845E-03 -6.084387E-03 -1.092235E-02 -1.0000E-01 -7.502208E-03 -5.969341E-03 -1.042893E-02 -8.0000E-02 -7.065359E-03 -5.797293E-03 -9.776317E-03 -6.0000E-02 -6.506786E-03 -5.531502E-03 -8.818559E-03 -4.0000E-02 -5.877685E-03 -5.084486E-03 -7.174631E-03 6.1756E-16 -4.547383E-03 -3.740463E-03 -2.777764E-03 2.0000E-02 -3.884752E-03 -3.035519E-03 -1.062055E-03 4.0000E-02 -3.237163E-03 -2.362428E-03 2.582955E-04 6.0000E-02 -2.607703E-03 -1.719939E-03 1.346876E-03 8.0000E-02 -1.997392E-03 -1.101954E-03 2.324138E-03 1.2000E-01 -8.426868E-04 6.937992E-05 4.107601E-03 1.4000E-01 -3.017222E-04 6.234002E-04 4.918684E-03 1.8000E-01 6.863416E-04 1.648547E-03 6.339216E-03 2.0000E-01 1.126693E-03 2.111794E-03 6.940871E-03 2.2000E-01 1.543203E-03 2.554596E-03 7.489469E-03 2.8000E-01 2.760502E-03 3.817264E-03 8.885651E-03 3.0000E-01 3.276815E-03 4.288661E-03 9.256403E-03 3.2000E-01 3.897055E-03 4.851544E-03 9.572984E-03 3.6000E-01 5.248897E-03 6.114475E-03 1.003015E-02 4.0000E-01 6.551125E-03 7.332808E-03 1.025004E-02 4.8000E-01 9.045756E-03 9.632702E-03 1.035323E-02 5.0000E-01 9.656524E-03 1.017899E-02 1.045978E-02 5.2000E-01 1.024904E-02 1.068648E-02 1.068455E-02 5.6000E-01 1.124607E-02 1.145880E-02 1.122479E-02 5.8000E-01 1.157832E-02 1.169626E-02 1.141458E-02 6.0000E-01 1.180018E-02 1.185511E-02 1.154735E-02 6.2000E-01 1.194333E-02 1.196025E-02 1.164140E-02 6.4000E-01 1.203870E-02 1.203199E-02 1.171194E-02 6.8000E-01 1.216352E-02 1.212668E-02 1.182012E-02 8.6000E-01 1.253191E-02 1.243907E-02 1.219912E-02 8.8000E-01 1.259092E-02 1.249596E-02 1.226895E-02 9.2000E-01 1.275324E-02 1.265020E-02 1.247699E-02 9.4000E-01 1.286396E-02 1.275335E-02 1.262828E-02 9.8000E-01 1.315819E-02 1.302283E-02 1.304485E-02 1.0000E+00 1.334422E-02 1.319131E-02 1.331031E-02 1.0400E+00 1.379160E-02 1.359454E-02 1.393100E-02 1.0600E+00 1.404325E-02 1.382060E-02 1.421823E-02 1.0800E+00 1.430998E-02 1.405987E-02 1.442503E-02 1.1200E+00 1.490752E-02 1.460019E-02 1.461253E-02 1.1400E+00 1.523846E-02 1.490043E-02 1.464383E-02 1.3000E+00 1.816557E-02 1.762756E-02 1.466889E-02 1.3200E+00 1.838653E-02 1.798003E-02 1.466890E-02 1.3600E+00 1.858281E-02 1.866655E-02 1.466891E-02 1.4200E+00 1.863631E-02 1.960735E-02 1.466891E-02 1.4800E+00 1.864061E-02 2.032968E-02 1.466891E-02 1.5200E+00 1.864087E-02 2.055982E-02 1.466891E-02 1.6400E+00 1.864091E-02 2.064302E-02 1.466891E-02 6.6000E+00 1.864091E-02 2.064353E-02 1.466891E-02 | [Rising Waveform] R_fixture = 50.000 V_fixture = 1.000 V_fixture_min = 1.000 V_fixture_max = 1.000 | | time V(typ) V(min) V(max) | 0.0000S 506.9213mV 496.2170mV 481.8466mV 10.0000pS 506.9213mV 497.4948mV 481.8466mV 20.0000pS 507.6193mV 496.9552mV 482.6491mV 30.0000pS 508.2449mV 497.1720mV 483.3104mV 50.0000pS 510.5590mV 497.5477mV 485.5768mV 60.0000pS 512.4500mV 498.0916mV 487.3403mV 80.0000pS 518.5416mV 500.4074mV 493.0000mV 90.0000pS 523.1129mV 502.4059mV 497.3494mV 130.0000pS 555.3961mV 518.8113mV 530.6684mV 140.0000pS 567.4717mV 525.5307mV 544.0683mV 150.0000pS 581.1816mV 533.4430mV 559.7494mV 180.0000pS 631.2340mV 564.5835mV 619.8534mV 270.0000pS 812.1609mV 710.7867mV 845.1256mV 280.0000pS 829.9248mV 729.3149mV 866.2014mV 290.0000pS 846.6821mV 747.8363mV 885.5904mV 300.0000pS 862.4041mV 766.2531mV 903.2505mV 340.0000pS 915.5789mV 837.4326mV 957.8335mV 350.0000pS 926.8093mV 854.3495mV 968.1844mV 390.0000pS 965.8276mV 917.0030mV 1.0021V 400.0000pS 974.3656mV 931.1625mV 1.0095V 410.0000pS 982.4784mV 944.6572mV 1.0168V 440.0000pS 1.0044V 981.1296mV 1.0382V 450.0000pS 1.0108V 991.9798mV 1.0452V 460.0000pS 1.0169V 1.0022V 1.0521V 470.0000pS 1.0226V 1.0118V 1.0589V 510.0000pS 1.0422V 1.0448V 1.0834V 560.0000pS 1.0622V 1.0761V 1.1052V 620.0000pS 1.0849V 1.1042V 1.1213V 670.0000pS 1.1040V 1.1229V 1.1343V 720.0000pS 1.1228V 1.1385V 1.1507V 790.0000pS 1.1473V 1.1578V 1.1749V 800.0000pS 1.1507V 1.1604V 1.1781V 840.0000pS 1.1637V 1.1704V 1.1896V 890.0000pS 1.1794V 1.1826V 1.2019V 960.0000pS 1.2009V 1.1989V 1.2183V 1.0200nS 1.2188V 1.2127V 1.2336V 1.0300nS 1.2217V 1.2149V 1.2363V 1.0600nS 1.2304V 1.2215V 1.2443V 1.1400nS 1.2539V 1.2382V 1.2646V 1.3100nS 1.2995V 1.2712V 1.3062V 1.3200nS 1.3021V 1.2730V 1.3090V 1.3300nS 1.3046V 1.2749V 1.3117V 1.3700nS 1.3148V 1.2823V 1.3225V 1.4200nS 1.3271V 1.2913V 1.3353V 1.4600nS 1.3362V 1.2982V 1.3447V 1.6300nS 1.3722V 1.3260V 1.3806V 1.6900nS 1.3851V 1.3360V 1.3929V 1.7200nS 1.3914V 1.3410V 1.3989V 1.8400nS 1.4152V 1.3605V 1.4223V 1.8500nS 1.4170V 1.3621V 1.4241V 1.8700nS 1.4206V 1.3652V 1.4277V 1.8800nS 1.4224V 1.3668V 1.4294V 1.9000nS 1.4259V 1.3699V 1.4329V 1.9700nS 1.4374V 1.3805V 1.4445V 2.1100nS 1.4580V 1.3988V 1.4659V 2.1200nS 1.4595V 1.4000V 1.4674V 2.1600nS 1.4658V 1.4048V 1.4732V 2.2300nS 1.4762V 1.4128V 1.4834V 2.2700nS 1.4816V 1.4172V 1.4888V 2.2900nS 1.4842V 1.4193V 1.4914V 2.3400nS 1.4904V 1.4244V 1.4973V 2.3500nS 1.4917V 1.4254V 1.4984V 2.5100nS 1.5118V 1.4403V 1.5147V 2.5200nS 1.5130V 1.4412V 1.5158V 2.5400nS 1.5155V 1.4430V 1.5182V 2.5600nS 1.5178V 1.4447V 1.5206V 2.6000nS 1.5224V 1.4470V 1.5255V 2.6400nS 1.5272V 1.4481V 1.5305V 2.6500nS 1.5284V 1.4483V 1.5318V 2.6700nS 1.5308V 1.4484V 1.5344V 2.7000nS 1.5342V 1.4486V 1.5384V 2.7300nS 1.5376V 1.4486V 1.5425V 2.7800nS 1.5434V 1.4486V 1.5497V 2.7900nS 1.5445V 1.4486V 1.5511V 2.8100nS 1.5468V 1.4486V 1.5541V 2.8400nS 1.5504V 1.4486V 1.5585V 2.8500nS 1.5516V 1.4486V 1.5599V 2.8600nS 1.5528V 1.4486V 1.5611V 2.8700nS 1.5540V 1.4486V 1.5623V 2.8800nS 1.5553V 1.4486V 1.5633V 2.8900nS 1.5565V 1.4486V 1.5642V 2.9100nS 1.5590V 1.4486V 1.5655V 2.9200nS 1.5603V 1.4486V 1.5659V 2.9300nS 1.5616V 1.4486V 1.5663V 2.9700nS 1.5667V 1.4486V 1.5671V 3.0000nS 1.5704V 1.4486V 1.5673V 3.0300nS 1.5741V 1.4486V 1.5673V [Falling Waveform] R_fixture = 50.000 V_fixture = 1.000 V_fixture_min = 1.000 V_fixture_max = 1.000 | | time V(typ) V(min) V(max) | 0.0000S 1.5741V 1.4486V 1.5673V 10.0000pS 1.5743V 1.4486V 1.5675V 20.0000pS 1.5746V 1.4485V 1.5682V 30.0000pS 1.5748V 1.4485V 1.5685V 40.0000pS 1.5749V 1.4484V 1.5686V 50.0000pS 1.5747V 1.4482V 1.5685V 70.0000pS 1.5735V 1.4478V 1.5669V 90.0000pS 1.5707V 1.4471V 1.5625V 110.0000pS 1.5655V 1.4460V 1.5538V 120.0000pS 1.5617V 1.4453V 1.5474V 150.0000pS 1.5443V 1.4418V 1.5178V 180.0000pS 1.5165V 1.4355V 1.4706V 190.0000pS 1.5049V 1.4325V 1.4512V 230.0000pS 1.4487V 1.4151V 1.3606V 280.0000pS 1.3654V 1.3811V 1.2406V 360.0000pS 1.2306V 1.3101V 1.0852V 380.0000pS 1.1983V 1.2911V 1.0536V 410.0000pS 1.1513V 1.2619V 1.0097V 430.0000pS 1.1215V 1.2419V 982.3447mV 490.0000pS 1.0439V 1.1787V 912.5413mV 540.0000pS 996.0848mV 1.1253V 873.3497mV 560.0000pS 980.6697mV 1.1049V 862.7437mV 580.0000pS 966.7299mV 1.0854V 854.3668mV 590.0000pS 960.1683mV 1.0760V 850.7952mV 610.0000pS 947.6176mV 1.0578V 844.4271mV 630.0000pS 935.6053mV 1.0406V 838.5817mV 660.0000pS 918.3226mV 1.0161V 829.8878mV 710.0000pS 891.6514mV 978.4139mV 814.6129mV 730.0000pS 881.9279mV 964.2745mV 808.3142mV 750.0000pS 872.7717mV 950.6383mV 802.0254mV 760.0000pS 868.3883mV 944.0153mV 798.9145mV 790.0000pS 855.8439mV 924.9533mV 789.8367mV 810.0000pS 847.8215mV 912.8918mV 784.0433mV 820.0000pS 843.8756mV 907.0422mV 781.2246mV 870.0000pS 824.6743mV 879.4565mV 767.6389mV 910.0000pS 809.9502mV 859.1490mV 757.0676mV 920.0000pS 806.3833mV 854.2889mV 754.4916mV 970.0000pS 789.6349mV 831.1576mV 742.3524mV 990.0000pS 783.5146mV 822.4118mV 737.9263mV 1000.0000pS 780.5691mV 818.1414mV 735.8060mV 1.0200nS 774.8633mV 809.8112mV 731.7241mV 1.0700nS 761.1308mV 790.2704mV 722.1139mV 1.0900nS 755.6411mV 782.9877mV 718.2995mV 1.1000nS 752.8789mV 779.4570mV 716.3551mV 1.1200nS 747.3202mV 772.5849mV 712.3327mV 1.1400nS 741.7234mV 765.9200mV 708.0675mV 1.2000nS 724.9068mV 746.7232mV 693.7907mV 1.2800nS 703.4699mV 721.3500mV 673.8048mV 1.3100nS 695.9874mV 712.0300mV 666.7952mV 1.3300nS 691.1684mV 705.9672mV 662.3542mV 1.4400nS 666.9373mV 674.8243mV 639.5248mV 1.5400nS 647.1638mV 649.3384mV 620.3958mV 1.5900nS 637.7747mV 637.8426mV 611.2834mV 1.6100nS 634.1470mV 633.4433mV 607.7142mV 1.7300nS 614.9006mV 608.9551mV 587.8670mV 1.7400nS 613.5019mV 607.1161mV 586.3586mV 1.7500nS 612.1307mV 605.3191mV 584.8699mV 1.7800nS 608.1345mV 600.1749mV 580.5057mV 1.8000nS 605.5088mV 596.9316mV 577.6721mV 1.8300nS 601.5546mV 592.3031mV 573.5060mV 1.8900nS 593.6435mV 583.9145mV 565.3497mV 1.9000nS 592.3520mV 582.6190mV 564.0121mV 1.9200nS 589.8149mV 580.0769mV 561.3619mV 1.9300nS 588.5643mV 578.8253mV 560.0467mV 1.9500nS 586.0798mV 576.3634mV 557.4534mV 1.9800nS 582.3593mV 572.8019mV 553.6538mV 2.0000nS 579.8858mV 570.5145mV 551.1695mV 2.0800nS 570.0889mV 561.7045mV 541.6831mV 2.1100nS 566.6038mV 558.4280mV 538.2997mV 2.1500nS 562.1786mV 554.0543mV 533.9304mV 2.1700nS 560.0514mV 551.9046mV 531.8152mV 2.2000nS 556.9994mV 548.7996mV 528.7463mV 2.2100nS 556.0192mV 547.8014mV 527.7481mV 2.2200nS 555.0547mV 546.8191mV 526.7574mV 2.2500nS 552.2392mV 543.9319mV 523.8099mV 2.3500nS 543.1499mV 534.5657mV 513.7364mV 2.4100nS 537.3760mV 529.2360mV 507.2544mV 2.4400nS 534.7625mV 526.5669mV 504.1162mV 2.4500nS 533.9452mV 525.6837mV 503.0982mV 2.4700nS 532.3845mV 523.9573mV 501.0944mV 2.5200nS 528.7416mV 519.9669mV 496.3042mV 2.5300nS 528.0274mV 519.2112mV 495.4150mV 2.5600nS 525.8975mV 517.0202mV 492.9158mV 2.6300nS 521.1409mV 512.5051mV 487.9645mV 2.6500nS 519.9098mV 511.3785mV 486.7731mV 2.6600nS 519.3219mV 510.8357mV 486.2084mV 2.7200nS 516.0036mV 507.8593mV 483.4343mV 2.7400nS 514.9625mV 506.9189mV 482.8497mV 2.7800nS 513.0213mV 505.0060mV 482.1810mV 2.8200nS 511.2732mV 503.0670mV 481.9383mV 2.8500nS 510.0777mV 501.6150mV 481.8788mV 2.8600nS 509.7055mV 501.1202mV 481.8689mV 2.8800nS 509.0080mV 500.1033mV 481.8565mV 2.9000nS 508.3831mV 499.0821mV 481.8516mV 2.9100nS 508.1044mV 498.5960mV 481.8516mV 2.9200nS 507.8537mV 498.1429mV 481.8491mV 2.9300nS 507.6346mV 497.7332mV 481.8491mV 2.9700nS 507.0809mV 496.6052mV 481.8466mV 3.0000nS 506.9213mV 496.2170mV 481.8466mV [Ramp] dV/dt_r 4.38E-01/1.5470E-09 4.40E-01/9.2280E-10 4.80E-01/1.4260E-09 dV/dt_f 5.59E-01/9.4680E-10 6.19E-01/9.6355E-10 4.40E-01/9.5973E-10 R_load = 50 | | [End]