|=========================================================================== | ON Semiconductor Corporation | | IBIS Model of MC74VHC04DT | Hex inverter | TSSOP-14 (DT) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] mc74vhc04dt_c450.ibs | [File Rev] 1.0 | [Date] 03/05/11 | [Source] From lab measurements at ON Semiconductor | [Notes] Created by Duane Mattheisen Modeling Support Engineer | | This model represents the MC74VHC04DT where 4.5<= Vcc =< 5.5 [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in non-exclusive and non-transferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitablility of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | [Copyright] (c) 2002 ON Semiconductor Corp. | [Component] MC74VHC04DT Si_location Pin Timing_location Pin | [Manufacturer] ON Semiconductor Corp. | [Package] | Typ Min Max R_pkg 0.167 0.164 0.171 L_pkg 2.13nH 1.90nH 2.58nH C_pkg 0.25pF 0.23pF 0.27pF | [Pin] signal_name model_name R_pin L_pin C_pin 1 A1 data_i .171 2.58nH .27pF 2 Y1bar data_o .164 2.12nH .25pF 3 A2 data_i .167 2.35nH .26pF 4 Y2bar data_o .164 2.12nH .25pF 5 A3 data_i .160 1.90nH .23pF 6 Y3bar data_o .164 2.12nH .25pF 7 GND GND .171 2.58nH .27pF 8 Y4bar data_o .160 1.90nH .23pF 9 A4 data_i .164 2.12nH .25pF 10 Y5bar data_o .164 2.12nH .25pF 11 A5 data_i .171 2.58nH .27pF 12 Y6bar data_o .167 2.35nH .26pF 13 A6 data_i .164 2.12nH .25pF 14 VCC POWER .171 2.58nH .27pF | [Model] data_i Model_type Input Vinh= 3.85 Vinl= 1.35 | variable typ min max C_comp 4.0pf 4.0pf 4.0pf [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] |Voltage I(typ) I(min) I(max) -5 -1.4125E+00 -1.3715E+00 -1.5208E+00 -4.9 -1.3797E+00 -1.3397E+00 -1.4841E+00 -4.8 -1.3469E+00 -1.3079E+00 -1.4474E+00 -4.7 -1.3141E+00 -1.2761E+00 -1.4106E+00 -4.6 -1.2813E+00 -1.2443E+00 -1.3739E+00 -4.5 -1.2485E+00 -1.2125E+00 -1.3372E+00 -4.4 -1.2157E+00 -1.1807E+00 -1.3005E+00 -4.3 -1.1829E+00 -1.1489E+00 -1.2637E+00 -4.2 -1.1500E+00 -1.1171E+00 -1.2270E+00 -4.1 -1.1172E+00 -1.0853E+00 -1.1903E+00 -4 -1.0844E+00 -1.0535E+00 -1.1535E+00 -3.9 -1.0516E+00 -1.0216E+00 -1.1168E+00 -3.8 -1.0188E+00 -9.8984E-01 -1.0801E+00 -3.7 -9.8601E-01 -9.5803E-01 -1.0434E+00 -3.6 -9.5320E-01 -9.2622E-01 -1.0066E+00 -3.5 -9.2040E-01 -8.9441E-01 -9.6990E-01 -3.4 -8.8759E-01 -8.6260E-01 -9.3317E-01 -3.3 -8.5478E-01 -8.3080E-01 -8.9644E-01 -3.2 -8.2197E-01 -7.9899E-01 -8.5971E-01 -3.1 -7.8917E-01 -7.6718E-01 -8.2298E-01 -3 -7.5636E-01 -7.3537E-01 -7.8625E-01 -2.9 -7.2355E-01 -7.0356E-01 -7.4952E-01 -2.8 -6.9074E-01 -6.7176E-01 -7.1279E-01 -2.7 -6.5794E-01 -6.3995E-01 -6.7606E-01 -2.6 -6.2513E-01 -6.0814E-01 -6.3933E-01 -2.5 -5.9232E-01 -5.7633E-01 -6.0260E-01 -2.4 -5.5951E-01 -5.4452E-01 -5.6587E-01 -2.3 -5.2671E-01 -5.1272E-01 -5.2914E-01 -2.2 -4.9390E-01 -4.8091E-01 -4.9241E-01 -2.1 -4.6109E-01 -4.4910E-01 -4.5569E-01 -2 -4.2828E-01 -4.1729E-01 -4.1896E-01 -1.9 -3.9548E-01 -3.8548E-01 -3.8223E-01 -1.8 -3.6267E-01 -3.5367E-01 -3.4550E-01 -1.7 -3.2986E-01 -3.2187E-01 -3.0877E-01 -1.6 -2.9705E-01 -2.9006E-01 -2.7204E-01 -1.5 -2.6425E-01 -2.5825E-01 -2.3531E-01 -1.4 -2.3144E-01 -2.2644E-01 -1.9858E-01 -1.3 -1.9863E-01 -1.9463E-01 -1.6185E-01 -1.2 -1.6582E-01 -1.6283E-01 -1.2512E-01 -1.1 -1.3302E-01 -1.3102E-01 -8.8391E-02 -1 -1.0021E-01 -9.9210E-02 -5.1662E-02 -0.9 -6.7400E-02 -6.7402E-02 -1.8349E-02 -0.8 -3.4593E-02 -3.5594E-02 -4.6541E-03 -0.7 -1.1344E-02 -1.2528E-02 -1.3180E-03 -0.6 -2.2989E-03 -2.4323E-03 -1.4394E-04 -0.5 -3.8017E-04 -3.2143E-04 -2.4411E-06 -0.4 -2.4219E-05 -2.3003E-05 -2.0643E-08 -0.3 -7.1439E-07 -1.0596E-06 -3.6702E-10 -0.2 -1.8348E-08 -4.3602E-08 -1.1939E-10 -0.1 -4.2884E-10 -1.6939E-09 -4.4640E-11 0 1.5590E-11 -8.9400E-12 2.5300E-11 0.1 1.5590E-11 5.9870E-11 2.5300E-11 0.2 1.5590E-11 5.9870E-11 2.5300E-11 0.3 1.5590E-11 5.9870E-11 2.5300E-11 0.4 1.5590E-11 5.9870E-11 2.5300E-11 0.5 1.5590E-11 5.9870E-11 2.5300E-11 0.6 1.5590E-11 5.9870E-11 2.5300E-11 0.7 1.5590E-11 5.9870E-11 2.5300E-11 0.8 1.5590E-11 5.9870E-11 2.5300E-11 0.9 1.5590E-11 5.9870E-11 2.5300E-11 1 1.5590E-11 5.9870E-11 2.5300E-11 1.1 1.5590E-11 5.9870E-11 2.5300E-11 1.2 1.5590E-11 5.9870E-11 2.5300E-11 1.3 1.5590E-11 5.9870E-11 2.5300E-11 1.4 1.5590E-11 5.9870E-11 2.5300E-11 1.5 1.5590E-11 5.9870E-11 2.5300E-11 1.6 1.5590E-11 5.9870E-11 2.5300E-11 1.7 1.5590E-11 5.9870E-11 2.5300E-11 1.8 1.5590E-11 5.9870E-11 2.5300E-11 1.9 1.5590E-11 5.9870E-11 2.5300E-11 2 1.5590E-11 5.9870E-11 2.5300E-11 2.1 1.5590E-11 5.9870E-11 2.5300E-11 2.2 1.5590E-11 5.9870E-11 2.5300E-11 2.3 1.5590E-11 5.9870E-11 2.5300E-11 2.4 1.5590E-11 5.9870E-11 2.5300E-11 2.5 1.5590E-11 5.9870E-11 2.5300E-11 2.6 1.5590E-11 5.9870E-11 2.5300E-11 2.7 1.5590E-11 5.9870E-11 2.5300E-11 2.8 1.5590E-11 5.9870E-11 2.5300E-11 2.9 1.5590E-11 5.9870E-11 2.5300E-11 3 1.5590E-11 5.9870E-11 2.5300E-11 3.1 1.5590E-11 5.9870E-11 2.5300E-11 3.2 1.5590E-11 5.9870E-11 2.5300E-11 3.3 1.5590E-11 5.9870E-11 2.5300E-11 3.4 1.5590E-11 5.9870E-11 2.5300E-11 3.5 1.5590E-11 5.9870E-11 2.5300E-11 3.6 1.5590E-11 5.9870E-11 2.5300E-11 3.7 1.5590E-11 5.9870E-11 2.5300E-11 3.8 1.5590E-11 5.9870E-11 2.5300E-11 3.9 1.5590E-11 5.9870E-11 2.5300E-11 4 1.5590E-11 5.9870E-11 2.5300E-11 4.1 1.5590E-11 5.9870E-11 2.5300E-11 4.2 1.5590E-11 5.9870E-11 2.5300E-11 4.3 1.5590E-11 5.9870E-11 2.5300E-11 4.4 1.5590E-11 5.9870E-11 2.5300E-11 4.5 1.5590E-11 5.9870E-11 2.5300E-11 4.6 1.5590E-11 5.9870E-11 2.5300E-11 4.7 1.5590E-11 5.9870E-11 2.5300E-11 4.8 1.5590E-11 5.9870E-11 2.5300E-11 5 1.5590E-11 5.9870E-11 2.5300E-11 | [POWER Clamp] |voltage I(typ) I(min) I(max) 0 1.3330E-11 1.3092E-10 1.6360E-11 -0.1 1.3330E-11 1.3092E-10 1.6360E-11 -0.2 1.3330E-11 1.3092E-10 1.6360E-11 -0.3 1.3330E-11 1.3092E-10 1.6360E-11 -0.4 1.3330E-11 1.3092E-10 1.6360E-11 -0.5 1.3330E-11 1.3092E-10 1.6360E-11 -0.6 1.3330E-11 1.3114E-10 1.6360E-11 -0.7 1.3330E-11 1.3462E-10 1.6360E-11 -0.8 1.3330E-11 1.3656E-10 1.7860E-11 -0.9 1.3330E-11 1.3922E-10 1.9460E-11 -1 1.3330E-11 1.4163E-10 2.0560E-11 -1.1 1.3330E-11 1.4550E-10 2.1920E-11 -1.2 1.3590E-11 1.4967E-10 2.2960E-11 -1.3 1.3640E-11 1.5181E-10 2.4510E-11 -1.4 1.4130E-11 1.5584E-10 2.6360E-11 -1.5 1.4720E-11 1.5983E-10 2.7550E-11 -1.6 1.5140E-11 1.6259E-10 2.9440E-11 -1.7 1.5880E-11 1.6754E-10 3.2400E-11 -1.8 1.6430E-11 1.7267E-10 3.5390E-11 -1.9 1.7350E-11 1.7625E-10 3.9790E-11 -2 1.8920E-11 1.8116E-10 4.3950E-11 -2.1 2.0220E-11 1.8646E-10 5.0040E-11 -2.2 2.2280E-11 1.9097E-10 5.7830E-11 -2.3 2.4940E-11 1.9737E-10 6.8650E-11 -2.4 2.8220E-11 2.0361E-10 8.0240E-11 -2.5 3.2570E-11 2.1001E-10 9.5980E-11 -2.6 3.8160E-11 2.1623E-10 1.1673E-10 -2.7 4.5250E-11 2.2541E-10 1.4245E-10 -5 7.2718E-09 3.3031E-09 1.1793E-08 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=1.5 Rref=1000 Cref=50p | variable typ min max C_comp 8.0pf 8.0pf 8.0pf | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] |voltage I(typ) I(min) I(max) 10 -5.8034E-01 -1.4579E+00 -8.5593E-01 7 -1.9991E-01 -5.4955E-01 -1.8375E-01 6.9 -1.8875E-01 -5.2151E-01 -1.6729E-01 6.8 -1.7759E-01 -4.9348E-01 -1.5083E-01 6.7 -1.6643E-01 -4.6544E-01 -1.3437E-01 6.6 -1.5527E-01 -4.3741E-01 -1.1791E-01 6.5 -1.4411E-01 -4.0937E-01 -1.0145E-01 6.4 -1.3295E-01 -3.8133E-01 -8.4992E-02 6.3 -1.2179E-01 -3.5330E-01 -7.0532E-02 6.2 -1.1063E-01 -3.2526E-01 -6.7048E-02 6.1 -9.9469E-02 -2.9722E-01 -6.6179E-02 6 -8.8309E-02 -2.6919E-01 -6.6014E-02 5.9 -7.7148E-02 -2.4115E-01 -6.5952E-02 5.8 -6.5988E-02 -2.1311E-01 -6.5886E-02 5.7 -5.4828E-02 -1.8508E-01 -6.5808E-02 5.6 -5.1779E-02 -1.5704E-01 -6.5724E-02 5.5 -5.1186E-02 -1.2900E-01 -6.5635E-02 5.4 -5.1163E-02 -1.0097E-01 -6.5541E-02 5.3 -5.1096E-02 -7.2931E-02 -6.5440E-02 5.2 -5.0996E-02 -5.0864E-02 -6.5333E-02 5.1 -5.0891E-02 -4.1393E-02 -6.5216E-02 5 -5.0781E-02 -3.9368E-02 -6.5092E-02 4.9 -5.0664E-02 -3.9015E-02 -6.4960E-02 4.8 -5.0541E-02 -3.8897E-02 -6.4819E-02 4.7 -5.0409E-02 -3.8797E-02 -6.4666E-02 4.6 -5.0271E-02 -3.8692E-02 -6.4500E-02 4.5 -5.0124E-02 -3.8581E-02 -6.4322E-02 4.4 -4.9969E-02 -3.8462E-02 -6.4130E-02 4.3 -4.9801E-02 -3.8341E-02 -6.3920E-02 4.2 -4.9621E-02 -3.8211E-02 -6.3688E-02 4.1 -4.9428E-02 -3.8073E-02 -6.3437E-02 4 -4.9220E-02 -3.7923E-02 -6.3179E-02 3.9 -4.8995E-02 -3.7760E-02 -6.2897E-02 3.8 -4.8751E-02 -3.7589E-02 -6.2580E-02 3.7 -4.8489E-02 -3.7407E-02 -6.2234E-02 3.6 -4.8204E-02 -3.7210E-02 -6.1858E-02 3.5 -4.7893E-02 -3.6997E-02 -6.1445E-02 3.4 -4.7552E-02 -3.6764E-02 -6.0996E-02 3.3 -4.7179E-02 -3.6510E-02 -6.0505E-02 3.2 -4.6770E-02 -3.6233E-02 -5.9969E-02 3.1 -4.6327E-02 -3.5926E-02 -5.9387E-02 3 -4.5841E-02 -3.5586E-02 -5.8752E-02 2.9 -4.5309E-02 -3.5210E-02 -5.8062E-02 2.8 -4.4727E-02 -3.4799E-02 -5.7306E-02 2.7 -4.4093E-02 -3.4345E-02 -5.6506E-02 2.6 -4.3405E-02 -3.3848E-02 -5.5632E-02 2.5 -4.2656E-02 -3.3300E-02 -5.4681E-02 2.4 -4.1853E-02 -3.2703E-02 -5.3654E-02 2.3 -4.0978E-02 -3.2051E-02 -5.2556E-02 2.2 -4.0037E-02 -3.1343E-02 -5.1368E-02 2.1 -3.9024E-02 -3.0581E-02 -5.0092E-02 2 -3.7938E-02 -2.9763E-02 -4.8726E-02 1.9 -3.6776E-02 -2.8889E-02 -4.7265E-02 1.8 -3.5550E-02 -2.7937E-02 -4.5706E-02 1.7 -3.4237E-02 -2.6923E-02 -4.4060E-02 1.6 -3.2843E-02 -2.5850E-02 -4.2298E-02 1.5 -3.1368E-02 -2.4710E-02 -4.0427E-02 1.4 -2.9812E-02 -2.3502E-02 -3.8442E-02 1.3 -2.8173E-02 -2.2241E-02 -3.6349E-02 1.2 -2.6465E-02 -2.0904E-02 -3.4157E-02 1.1 -2.4664E-02 -1.9502E-02 -3.1853E-02 1 -2.2781E-02 -1.8035E-02 -2.9449E-02 0.9 -2.0818E-02 -1.6504E-02 -2.6917E-02 0.8 -1.8776E-02 -1.4909E-02 -2.4277E-02 0.7 -1.6658E-02 -1.3265E-02 -2.1535E-02 0.6 -1.4466E-02 -1.1547E-02 -1.8700E-02 0.5 -1.2220E-02 -9.7689E-03 -1.5936E-02 0.4 -9.8892E-03 -7.9306E-03 -1.3047E-02 0.3 -7.5243E-03 -6.0377E-03 -9.9223E-03 0.2 -5.1032E-03 -4.0991E-03 -6.6678E-03 0.1 -2.5323E-03 -2.0966E-03 -3.3251E-03 0 5.7870E-05 -3.0335E-05 6.5676E-05 -0.1 2.6694E-03 2.0857E-03 3.4553E-03 -0.2 5.2795E-03 4.1999E-03 6.7975E-03 -0.3 7.8622E-03 6.3233E-03 1.0122E-02 -0.4 1.0475E-02 8.4548E-03 1.3367E-02 -0.5 1.3095E-02 1.0594E-02 1.6464E-02 -0.6 1.5707E-02 1.2719E-02 1.9058E-02 -0.7 1.8277E-02 1.4865E-02 9.9994E-02 -0.8 2.0833E-02 1.7015E-02 1.8093E-01 -0.9 2.3326E-02 1.9174E-02 2.6186E-01 -1 2.5685E-02 2.1325E-02 3.4280E-01 -1.1 2.7635E-02 2.3466E-02 4.2373E-01 -1.2 9.9994E-02 2.5581E-02 5.0467E-01 -1.3 1.7235E-01 2.7691E-02 5.8561E-01 -1.4 2.4471E-01 2.9768E-02 6.6654E-01 -1.5 3.1707E-01 3.1779E-02 7.4748E-01 -1.6 3.8943E-01 3.3682E-02 8.2841E-01 -1.7 4.6179E-01 3.5391E-02 9.0935E-01 -1.8 5.3415E-01 9.9994E-02 9.9028E-01 -1.9 6.0651E-01 1.6460E-01 1.0712E+00 -2 6.7886E-01 2.2920E-01 1.1522E+00 -2.1 7.5122E-01 2.9380E-01 1.2331E+00 -2.2 8.2358E-01 3.5841E-01 1.3140E+00 -2.3 8.9594E-01 4.2301E-01 1.3950E+00 -2.4 9.6830E-01 4.8761E-01 1.4759E+00 -2.5 1.0407E+00 5.5221E-01 1.5568E+00 -2.6 1.1130E+00 6.1682E-01 1.6378E+00 -2.7 1.1854E+00 6.8142E-01 1.7187E+00 -5 2.6773E+00 2.3903E+00 2.9946E+00 | [Pulldown] |voltage I(typ) I(min) I(max) -5 -9.6858E-08 2.9802E-07 3.9488E-07 -3.1 -9.6858E-08 2.9802E-07 3.9488E-07 -3 -9.6858E-08 2.9802E-07 3.9488E-07 -2.9 -9.6858E-08 2.9802E-07 3.9488E-07 -2.8 -9.6858E-08 2.9802E-07 3.9488E-07 -2.7 -9.6858E-08 2.9802E-07 3.9488E-07 -2.6 -9.6858E-08 2.9802E-07 3.9488E-07 -2.5 -9.6858E-08 2.9802E-07 3.9488E-07 -2.4 -9.6858E-08 2.9802E-07 3.9488E-07 -2.3 -9.6858E-08 2.9802E-07 3.9488E-07 -2.2 -9.6858E-08 2.9802E-07 3.9488E-07 -2.1 -9.6858E-08 2.9802E-07 3.9488E-07 -2 -9.6858E-08 2.9802E-07 3.9488E-07 -1.9 -9.6858E-08 2.9802E-07 3.9488E-07 -1.8 -9.6858E-08 2.9802E-07 3.9488E-07 -1.7 -9.6858E-08 2.9802E-07 3.9488E-07 -1.6 -9.6858E-08 2.9802E-07 3.9488E-07 -1.5 -9.6858E-08 2.9802E-07 3.9488E-07 -1.4 -9.6858E-08 2.9802E-07 3.9488E-07 -1.3 -9.6858E-08 2.9802E-07 3.9488E-07 -1.2 -9.6858E-08 2.9802E-07 3.9488E-07 -1.1 -9.6858E-08 2.9802E-07 -2.3353E-03 -1 -1.4003E-02 2.9802E-07 -2.5295E-02 -0.9 -1.9409E-02 -1.0959E-02 -3.9569E-02 -0.8 -2.8220E-02 -1.4976E-02 -4.5961E-02 -0.7 -3.2877E-02 -2.0425E-02 -4.2966E-02 -0.6 -3.0188E-02 -2.2771E-02 -3.8224E-02 -0.5 -2.5734E-02 -2.0215E-02 -3.2384E-02 -0.4 -2.0728E-02 -1.6337E-02 -2.6189E-02 -0.3 -1.5593E-02 -1.2244E-02 -1.9812E-02 -0.2 -1.0399E-02 -8.1305E-03 -1.3281E-02 -0.1 -5.1873E-03 -4.0382E-03 -6.6535E-03 0 -3.4612E-05 -2.6019E-05 -4.5936E-05 0.1 5.0825E-03 3.9340E-03 6.5517E-03 0.2 1.0078E-02 7.7867E-03 1.3011E-02 0.3 1.4897E-02 1.1496E-02 1.9244E-02 0.4 1.9505E-02 1.5037E-02 2.5187E-02 0.5 2.3861E-02 1.8387E-02 3.0775E-02 0.6 2.7910E-02 2.1513E-02 3.5942E-02 0.7 3.1699E-02 2.4444E-02 4.0760E-02 0.8 3.5183E-02 2.7147E-02 4.5173E-02 0.9 3.8352E-02 2.9613E-02 4.9172E-02 1 4.1201E-02 3.1830E-02 5.2767E-02 1.1 4.3719E-02 3.3796E-02 5.5974E-02 1.2 4.5883E-02 3.5522E-02 5.8779E-02 1.3 4.7806E-02 3.7013E-02 6.1169E-02 1.4 4.9449E-02 3.8295E-02 6.3111E-02 1.5 5.0969E-02 3.9357E-02 6.4933E-02 1.6 5.2165E-02 4.0213E-02 6.6419E-02 1.7 5.3128E-02 4.0897E-02 6.7606E-02 1.8 5.3885E-02 4.1428E-02 6.8729E-02 1.9 5.4462E-02 4.1809E-02 6.9526E-02 2 5.4883E-02 4.2053E-02 7.0144E-02 2.1 5.5167E-02 4.2182E-02 7.0590E-02 2.2 5.5333E-02 4.2220E-02 7.0885E-02 2.3 5.5401E-02 4.2220E-02 7.1065E-02 2.4 5.5401E-02 4.2220E-02 7.1155E-02 2.5 5.5401E-02 4.2220E-02 7.1156E-02 2.6 5.5401E-02 4.2220E-02 7.1156E-02 2.7 5.5401E-02 4.2220E-02 7.1156E-02 2.8 5.5401E-02 4.2220E-02 7.1156E-02 2.9 5.5401E-02 4.2220E-02 7.1156E-02 3 5.5401E-02 4.2220E-02 7.1156E-02 3.1 5.5401E-02 4.2220E-02 7.1156E-02 3.2 5.5401E-02 4.2220E-02 7.1156E-02 3.3 5.5401E-02 4.2220E-02 7.1156E-02 3.4 5.5401E-02 4.2220E-02 7.1156E-02 3.5 5.5401E-02 4.2220E-02 7.1156E-02 3.6 5.5401E-02 4.2220E-02 7.1156E-02 3.7 5.5401E-02 4.2220E-02 7.1156E-02 3.8 5.5401E-02 4.2220E-02 7.1156E-02 3.9 5.5401E-02 4.2220E-02 7.1156E-02 4 5.5401E-02 4.2220E-02 7.1156E-02 4.1 5.5401E-02 4.2220E-02 7.1156E-02 4.2 5.5401E-02 4.2220E-02 7.1156E-02 4.3 5.5401E-02 4.2220E-02 7.1156E-02 4.4 5.5401E-02 4.2220E-02 7.1156E-02 4.5 5.5401E-02 4.2220E-02 7.1156E-02 4.6 5.5401E-02 4.2220E-02 7.1156E-02 4.7 5.5401E-02 4.2220E-02 7.1156E-02 4.8 5.5401E-02 4.2220E-02 7.1156E-02 4.9 5.5401E-02 4.2220E-02 7.1156E-02 5 5.5401E-02 4.2220E-02 7.1156E-02 5.1 5.5401E-02 4.2220E-02 7.1156E-02 5.2 5.5401E-02 4.2220E-02 7.1156E-02 5.3 5.5401E-02 4.2220E-02 7.1156E-02 5.4 5.5401E-02 4.2220E-02 7.1156E-02 5.5 5.5401E-02 4.2220E-02 7.1156E-02 5.6 5.5401E-02 4.2220E-02 7.1156E-02 5.7 5.5401E-02 4.2220E-02 7.1156E-02 5.8 5.5401E-02 4.2220E-02 7.1156E-02 5.9 5.5401E-02 4.2220E-02 7.1156E-02 6 5.5401E-02 4.2220E-02 7.1156E-02 6.1 5.5401E-02 4.2220E-02 7.1156E-02 6.2 5.5401E-02 4.6967E-02 7.1156E-02 6.3 5.7843E-02 5.5729E-02 7.1156E-02 6.4 6.7569E-02 6.4491E-02 7.1156E-02 6.5 7.9582E-02 7.3253E-02 8.1026E-02 6.6 9.1596E-02 8.2015E-02 9.4335E-02 10 4.0846E-01 2.9790E-01 4.5252E-01 | | [Ramp] dV/dt_r 1.34E+00/1.26E-09 1.04E+00/1.98E-09 1.69E+00/9.00E-10 dV/dt_f 1.66E+00/9.00E-10 1.26E+00/1.26E-09 2.10E+00/7.20E-10 | [Falling Waveform] R_fixture=50 C_fixture=0p V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 5.000E+00 4.500E+00 5.500E+00 1.800E-10 5.000E+00 4.500E+00 5.500E+00 3.600E-10 5.000E+00 4.500E+00 5.500E+00 5.400E-10 5.000E+00 4.500E+00 5.500E+00 7.200E-10 5.000E+00 4.500E+00 5.500E+00 9.000E-10 4.999E+00 4.499E+00 5.499E+00 1.080E-09 4.999E+00 4.499E+00 5.499E+00 1.260E-09 4.999E+00 4.499E+00 5.499E+00 1.440E-09 4.999E+00 4.499E+00 5.501E+00 1.620E-09 5.001E+00 4.498E+00 5.508E+00 1.800E-09 5.006E+00 4.500E+00 5.522E+00 1.980E-09 5.017E+00 4.504E+00 5.547E+00 2.160E-09 5.036E+00 4.512E+00 5.497E+00 2.340E-09 5.036E+00 4.525E+00 5.274E+00 2.520E-09 4.949E+00 4.537E+00 4.944E+00 2.700E-09 4.771E+00 4.517E+00 4.509E+00 2.880E-09 4.555E+00 4.441E+00 3.946E+00 3.060E-09 4.302E+00 4.320E+00 3.355E+00 3.240E-09 3.993E+00 4.188E+00 2.809E+00 3.420E-09 3.619E+00 4.041E+00 2.450E+00 3.600E-09 3.242E+00 3.862E+00 2.267E+00 3.780E-09 2.918E+00 3.670E+00 2.167E+00 3.960E-09 2.685E+00 3.486E+00 2.110E+00 4.140E-09 2.537E+00 3.299E+00 2.077E+00 4.320E-09 2.443E+00 3.110E+00 2.061E+00 4.500E-09 2.380E+00 2.936E+00 2.052E+00 4.680E-09 2.339E+00 2.790E+00 2.048E+00 4.860E-09 2.311E+00 2.677E+00 2.044E+00 5.040E-09 2.294E+00 2.595E+00 2.041E+00 5.220E-09 2.283E+00 2.536E+00 2.038E+00 5.400E-09 2.275E+00 2.496E+00 2.036E+00 5.580E-09 2.270E+00 2.469E+00 2.033E+00 5.760E-09 2.267E+00 2.451E+00 2.031E+00 5.940E-09 2.264E+00 2.439E+00 2.029E+00 6.120E-09 2.262E+00 2.430E+00 2.026E+00 6.300E-09 2.260E+00 2.424E+00 2.025E+00 6.480E-09 2.257E+00 2.420E+00 2.023E+00 6.660E-09 2.255E+00 2.417E+00 2.021E+00 6.840E-09 2.254E+00 2.415E+00 2.020E+00 7.020E-09 2.252E+00 2.414E+00 2.018E+00 7.200E-09 2.251E+00 2.412E+00 2.017E+00 7.380E-09 2.249E+00 2.411E+00 2.016E+00 7.560E-09 2.248E+00 2.410E+00 2.015E+00 7.740E-09 2.246E+00 2.409E+00 2.014E+00 7.920E-09 2.245E+00 2.408E+00 2.014E+00 8.100E-09 2.244E+00 2.407E+00 2.013E+00 8.280E-09 2.243E+00 2.406E+00 2.012E+00 8.460E-09 2.242E+00 2.405E+00 2.012E+00 8.640E-09 2.241E+00 2.404E+00 2.011E+00 8.820E-09 2.240E+00 2.403E+00 2.011E+00 9.000E-09 2.240E+00 2.402E+00 2.011E+00 9.180E-09 2.239E+00 2.402E+00 2.010E+00 9.360E-09 2.238E+00 2.401E+00 2.010E+00 9.540E-09 2.238E+00 2.400E+00 2.010E+00 9.720E-09 2.237E+00 2.400E+00 2.010E+00 9.900E-09 2.237E+00 2.399E+00 2.010E+00 1.008E-08 2.236E+00 2.399E+00 2.009E+00 1.026E-08 2.236E+00 2.398E+00 2.009E+00 1.044E-08 2.235E+00 2.398E+00 2.009E+00 1.062E-08 2.235E+00 2.398E+00 2.009E+00 1.080E-08 2.235E+00 2.397E+00 2.009E+00 1.098E-08 2.234E+00 2.397E+00 2.009E+00 1.116E-08 2.234E+00 2.397E+00 2.009E+00 1.134E-08 2.234E+00 2.396E+00 2.009E+00 1.152E-08 2.233E+00 2.396E+00 2.009E+00 1.170E-08 2.233E+00 2.396E+00 2.009E+00 1.188E-08 2.233E+00 2.396E+00 2.008E+00 1.206E-08 2.233E+00 2.395E+00 2.008E+00 1.224E-08 2.233E+00 2.395E+00 2.008E+00 1.242E-08 2.233E+00 2.395E+00 2.008E+00 1.260E-08 2.232E+00 2.395E+00 2.008E+00 1.278E-08 2.232E+00 2.395E+00 2.008E+00 1.296E-08 2.232E+00 2.394E+00 2.008E+00 1.314E-08 2.232E+00 2.394E+00 2.008E+00 1.332E-08 2.232E+00 2.394E+00 2.008E+00 1.350E-08 2.232E+00 2.394E+00 2.008E+00 1.368E-08 2.232E+00 2.394E+00 2.008E+00 1.386E-08 2.232E+00 2.394E+00 2.008E+00 1.404E-08 2.232E+00 2.394E+00 2.008E+00 1.422E-08 2.232E+00 2.394E+00 2.008E+00 1.440E-08 2.232E+00 2.394E+00 2.008E+00 1.458E-08 2.232E+00 2.394E+00 2.008E+00 1.476E-08 2.231E+00 2.394E+00 2.008E+00 1.494E-08 2.231E+00 2.393E+00 2.008E+00 1.512E-08 2.231E+00 2.393E+00 2.008E+00 1.530E-08 2.231E+00 2.393E+00 2.008E+00 1.548E-08 2.231E+00 2.393E+00 2.008E+00 1.566E-08 2.231E+00 2.393E+00 2.008E+00 1.584E-08 2.231E+00 2.393E+00 2.008E+00 1.602E-08 2.231E+00 2.393E+00 2.008E+00 1.620E-08 2.231E+00 2.393E+00 2.008E+00 1.638E-08 2.231E+00 2.393E+00 2.008E+00 1.656E-08 2.231E+00 2.393E+00 2.008E+00 1.674E-08 2.231E+00 2.393E+00 2.008E+00 1.692E-08 2.231E+00 2.393E+00 2.008E+00 1.710E-08 2.231E+00 2.393E+00 2.008E+00 1.728E-08 2.231E+00 2.393E+00 2.008E+00 1.746E-08 2.231E+00 2.393E+00 2.008E+00 1.764E-08 2.231E+00 2.393E+00 2.008E+00 1.782E-08 2.231E+00 2.393E+00 2.008E+00 | [Falling Waveform] R_fixture=50 C_fixture=0p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 2.230E+00 1.732E+00 2.820E+00 1.800E-10 2.230E+00 1.732E+00 2.820E+00 3.600E-10 2.230E+00 1.732E+00 2.820E+00 5.400E-10 2.230E+00 1.732E+00 2.820E+00 7.200E-10 2.230E+00 1.732E+00 2.820E+00 9.000E-10 2.230E+00 1.732E+00 2.820E+00 1.080E-09 2.230E+00 1.732E+00 2.820E+00 1.260E-09 2.230E+00 1.732E+00 2.820E+00 1.440E-09 2.230E+00 1.732E+00 2.822E+00 1.620E-09 2.233E+00 1.733E+00 2.827E+00 1.800E-09 2.237E+00 1.735E+00 2.835E+00 1.980E-09 2.243E+00 1.738E+00 2.848E+00 2.160E-09 2.253E+00 1.743E+00 2.785E+00 2.340E-09 2.239E+00 1.749E+00 2.542E+00 2.520E-09 2.136E+00 1.751E+00 2.098E+00 2.700E-09 1.919E+00 1.716E+00 1.453E+00 2.880E-09 1.559E+00 1.616E+00 8.588E-01 3.060E-09 1.151E+00 1.429E+00 4.450E-01 3.240E-09 7.625E-01 1.188E+00 2.502E-01 3.420E-09 4.725E-01 9.434E-01 1.516E-01 3.600E-09 3.014E-01 7.140E-01 9.279E-02 3.780E-09 2.017E-01 5.196E-01 5.774E-02 3.960E-09 1.384E-01 3.610E-01 3.936E-02 4.140E-09 9.571E-02 2.472E-01 3.065E-02 4.320E-09 6.674E-02 1.695E-01 2.596E-02 4.500E-09 4.777E-02 1.178E-01 2.324E-02 4.680E-09 3.620E-02 8.284E-02 2.104E-02 4.860E-09 2.930E-02 5.908E-02 1.886E-02 5.040E-09 2.485E-02 4.303E-02 1.678E-02 5.220E-09 2.181E-02 3.249E-02 1.489E-02 5.400E-09 1.977E-02 2.568E-02 1.312E-02 5.580E-09 1.818E-02 2.117E-02 1.155E-02 5.760E-09 1.672E-02 1.799E-02 1.011E-02 5.940E-09 1.530E-02 1.569E-02 8.850E-03 6.120E-09 1.397E-02 1.400E-02 7.705E-03 6.300E-09 1.271E-02 1.278E-02 6.716E-03 6.480E-09 1.155E-02 1.181E-02 5.819E-03 6.660E-09 1.047E-02 1.091E-02 5.058E-03 6.840E-09 9.478E-03 1.003E-02 4.369E-03 7.020E-09 8.558E-03 9.213E-03 3.797E-03 7.200E-09 7.727E-03 8.436E-03 3.278E-03 7.380E-09 6.958E-03 7.718E-03 2.847E-03 7.560E-09 6.270E-03 7.042E-03 2.453E-03 7.740E-09 5.634E-03 6.423E-03 2.134E-03 7.920E-09 5.070E-03 5.844E-03 1.837E-03 8.100E-09 4.549E-03 5.316E-03 1.603E-03 8.280E-09 4.089E-03 4.823E-03 1.380E-03 8.460E-09 3.666E-03 4.378E-03 1.209E-03 8.640E-09 3.294E-03 3.963E-03 1.040E-03 8.820E-09 2.951E-03 3.590E-03 9.166E-04 9.000E-09 2.653E-03 3.242E-03 7.889E-04 9.180E-09 2.377E-03 2.932E-03 6.986E-04 9.360E-09 2.138E-03 2.642E-03 6.014E-04 9.540E-09 1.916E-03 2.386E-03 5.380E-04 9.720E-09 1.726E-03 2.146E-03 4.634E-04 9.900E-09 1.547E-03 1.936E-03 4.182E-04 1.008E-08 1.396E-03 1.737E-03 3.594E-04 1.026E-08 1.252E-03 1.565E-03 3.285E-04 1.044E-08 1.132E-03 1.401E-03 2.822E-04 1.062E-08 1.017E-03 1.261E-03 2.607E-04 1.080E-08 9.214E-04 1.127E-03 2.227E-04 1.098E-08 8.288E-04 1.013E-03 2.093E-04 1.116E-08 7.529E-04 9.026E-04 1.777E-04 1.134E-08 6.783E-04 8.110E-04 1.698E-04 1.152E-08 6.179E-04 7.202E-04 1.432E-04 1.170E-08 5.568E-04 6.467E-04 1.399E-04 1.188E-08 5.089E-04 5.721E-04 1.162E-04 1.206E-08 4.602E-04 5.134E-04 1.153E-04 1.224E-08 4.225E-04 4.522E-04 9.504E-05 1.242E-08 3.824E-04 4.058E-04 9.635E-05 1.260E-08 3.518E-04 3.551E-04 7.820E-05 1.278E-08 3.195E-04 3.182E-04 8.120E-05 1.296E-08 2.949E-04 2.767E-04 6.467E-05 1.314E-08 2.684E-04 2.484E-04 6.894E-05 1.332E-08 2.486E-04 2.142E-04 5.369E-05 1.350E-08 2.267E-04 1.925E-04 5.893E-05 1.368E-08 2.108E-04 1.641E-04 4.469E-05 1.386E-08 1.928E-04 1.477E-04 5.066E-05 1.404E-08 1.800E-04 1.240E-04 3.733E-05 1.422E-08 1.649E-04 1.119E-04 4.376E-05 1.440E-08 1.544E-04 9.200E-05 3.101E-05 1.458E-08 1.417E-04 8.346E-05 3.798E-05 1.476E-08 1.331E-04 6.663E-05 2.650E-05 1.494E-08 1.224E-04 6.093E-05 3.311E-05 1.512E-08 1.153E-04 4.656E-05 2.147E-05 1.530E-08 1.062E-04 4.317E-05 2.894E-05 1.548E-08 1.004E-04 3.078E-05 1.763E-05 1.566E-08 9.263E-05 2.926E-05 2.532E-05 1.584E-08 8.771E-05 1.845E-05 1.435E-05 1.602E-08 8.115E-05 1.844E-05 2.221E-05 1.620E-08 7.698E-05 8.907E-06 1.153E-05 1.638E-08 7.134E-05 1.011E-05 1.952E-05 1.656E-08 5.994E-05 1.579E-06 9.107E-06 1.674E-08 5.577E-05 3.757E-06 1.719E-05 1.692E-08 5.311E-05 -3.974E-06 7.007E-06 1.710E-08 4.954E-05 -1.009E-06 1.516E-05 1.728E-08 4.719E-05 -8.106E-06 5.186E-06 1.746E-08 4.414E-05 -4.510E-06 1.339E-05 1.764E-08 4.204E-05 -1.112E-05 3.604E-06 1.782E-08 0.000E+00 0.000E+00 0.000E+00 | [Rising Waveform] R_fixture=50 C_fixture=0p V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 | |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 2.235E+00 2.401E+00 2.005E+00 1.800E-10 2.235E+00 2.401E+00 2.005E+00 3.600E-10 2.235E+00 2.401E+00 2.005E+00 5.400E-10 2.235E+00 2.401E+00 2.005E+00 7.200E-10 2.235E+00 2.400E+00 2.005E+00 9.000E-10 2.234E+00 2.400E+00 2.005E+00 1.080E-09 2.233E+00 2.399E+00 2.003E+00 1.260E-09 2.231E+00 2.398E+00 2.000E+00 1.440E-09 2.229E+00 2.396E+00 1.998E+00 1.620E-09 2.229E+00 2.395E+00 1.997E+00 1.800E-09 2.231E+00 2.397E+00 2.006E+00 1.980E-09 2.252E+00 2.405E+00 2.079E+00 2.160E-09 2.324E+00 2.417E+00 2.482E+00 2.340E-09 2.488E+00 2.449E+00 2.868E+00 2.520E-09 2.780E+00 2.530E+00 3.227E+00 2.700E-09 3.100E+00 2.692E+00 3.521E+00 2.880E-09 3.365E+00 2.916E+00 3.791E+00 3.060E-09 3.581E+00 3.142E+00 4.108E+00 3.240E-09 3.751E+00 3.334E+00 4.499E+00 3.420E-09 3.900E+00 3.493E+00 4.909E+00 3.600E-09 4.054E+00 3.622E+00 5.191E+00 3.780E-09 4.231E+00 3.723E+00 5.319E+00 3.960E-09 4.432E+00 3.804E+00 5.371E+00 4.140E-09 4.621E+00 3.878E+00 5.397E+00 4.320E-09 4.754E+00 3.951E+00 5.415E+00 4.500E-09 4.831E+00 4.033E+00 5.429E+00 4.680E-09 4.873E+00 4.124E+00 5.439E+00 4.860E-09 4.898E+00 4.214E+00 5.448E+00 5.040E-09 4.914E+00 4.287E+00 5.454E+00 5.220E-09 4.925E+00 4.339E+00 5.460E+00 5.400E-09 4.935E+00 4.374E+00 5.465E+00 5.580E-09 4.942E+00 4.398E+00 5.469E+00 5.760E-09 4.949E+00 4.414E+00 5.472E+00 5.940E-09 4.954E+00 4.425E+00 5.475E+00 6.120E-09 4.959E+00 4.434E+00 5.477E+00 6.300E-09 4.963E+00 4.441E+00 5.479E+00 6.480E-09 4.966E+00 4.447E+00 5.481E+00 6.660E-09 4.969E+00 4.452E+00 5.483E+00 6.840E-09 4.972E+00 4.456E+00 5.484E+00 7.020E-09 4.974E+00 4.460E+00 5.485E+00 7.200E-09 4.976E+00 4.463E+00 5.487E+00 7.380E-09 4.978E+00 4.466E+00 5.488E+00 7.560E-09 4.980E+00 4.469E+00 5.489E+00 7.740E-09 4.981E+00 4.471E+00 5.489E+00 7.920E-09 4.982E+00 4.473E+00 5.490E+00 8.100E-09 4.984E+00 4.475E+00 5.491E+00 8.280E-09 4.985E+00 4.477E+00 5.492E+00 8.460E-09 4.986E+00 4.478E+00 5.492E+00 8.640E-09 4.987E+00 4.480E+00 5.493E+00 8.820E-09 4.987E+00 4.481E+00 5.493E+00 9.000E-09 4.988E+00 4.482E+00 5.494E+00 9.180E-09 4.989E+00 4.483E+00 5.494E+00 9.360E-09 4.989E+00 4.484E+00 5.494E+00 9.540E-09 4.990E+00 4.485E+00 5.495E+00 9.720E-09 4.991E+00 4.486E+00 5.495E+00 9.900E-09 4.991E+00 4.487E+00 5.495E+00 1.008E-08 4.992E+00 4.487E+00 5.496E+00 1.026E-08 4.992E+00 4.488E+00 5.496E+00 1.044E-08 4.992E+00 4.489E+00 5.496E+00 1.062E-08 4.993E+00 4.489E+00 5.496E+00 1.080E-08 4.993E+00 4.490E+00 5.497E+00 1.098E-08 4.994E+00 4.490E+00 5.497E+00 1.116E-08 4.994E+00 4.491E+00 5.497E+00 1.134E-08 4.994E+00 4.491E+00 5.497E+00 1.152E-08 4.994E+00 4.491E+00 5.497E+00 1.170E-08 4.995E+00 4.492E+00 5.498E+00 1.188E-08 4.995E+00 4.492E+00 5.498E+00 1.206E-08 4.995E+00 4.493E+00 5.498E+00 1.224E-08 4.996E+00 4.493E+00 5.498E+00 1.242E-08 4.996E+00 4.493E+00 5.498E+00 1.260E-08 4.996E+00 4.493E+00 5.498E+00 1.278E-08 4.996E+00 4.494E+00 5.498E+00 1.296E-08 4.996E+00 4.494E+00 5.499E+00 1.314E-08 4.996E+00 4.494E+00 5.499E+00 1.332E-08 4.997E+00 4.494E+00 5.499E+00 1.350E-08 4.997E+00 4.495E+00 5.499E+00 1.368E-08 4.997E+00 4.495E+00 5.499E+00 1.386E-08 4.997E+00 4.495E+00 5.499E+00 1.404E-08 4.997E+00 4.495E+00 5.499E+00 1.422E-08 4.997E+00 4.495E+00 5.499E+00 1.440E-08 4.998E+00 4.496E+00 5.499E+00 1.458E-08 4.998E+00 4.496E+00 5.499E+00 1.476E-08 4.998E+00 4.496E+00 5.499E+00 1.494E-08 4.998E+00 4.496E+00 5.499E+00 1.512E-08 4.998E+00 4.496E+00 5.499E+00 1.530E-08 4.998E+00 4.496E+00 5.499E+00 1.548E-08 4.998E+00 4.497E+00 5.499E+00 1.566E-08 4.998E+00 4.497E+00 5.499E+00 1.584E-08 4.998E+00 4.497E+00 5.499E+00 1.602E-08 4.998E+00 4.497E+00 5.499E+00 1.620E-08 4.998E+00 4.497E+00 5.499E+00 1.638E-08 4.999E+00 4.497E+00 5.500E+00 1.656E-08 4.999E+00 4.497E+00 5.500E+00 1.674E-08 4.999E+00 4.497E+00 5.500E+00 1.692E-08 4.999E+00 4.497E+00 5.500E+00 1.710E-08 4.999E+00 4.498E+00 5.500E+00 1.728E-08 4.999E+00 4.498E+00 5.500E+00 1.746E-08 4.999E+00 4.498E+00 5.500E+00 1.764E-08 4.999E+00 4.498E+00 5.500E+00 1.782E-08 5.000E+00 4.500E+00 5.500E+00 | [Rising Waveform] R_fixture=50 C_fixture=0p V_fixture=0 | |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 0.000E+00 0.000E+00 0.000E+00 1.800E-10 2.472E-04 2.656E-04 2.087E-04 3.600E-10 3.411E-04 3.514E-04 3.114E-04 5.400E-10 5.205E-04 4.972E-04 5.336E-04 7.200E-10 8.242E-04 7.472E-04 8.761E-04 9.000E-10 1.144E-03 1.051E-03 1.023E-03 1.080E-09 1.015E-03 1.256E-03 -3.537E-04 1.260E-09 -4.727E-04 9.504E-04 -3.976E-03 1.440E-09 -3.523E-03 -3.424E-04 -9.438E-03 1.620E-09 -7.950E-03 -2.713E-03 -2.020E-02 1.800E-09 -1.565E-02 -6.342E-03 -4.009E-02 1.980E-09 -2.981E-02 -1.209E-02 -7.047E-02 2.160E-09 -4.759E-02 -2.081E-02 -1.428E-01 2.340E-09 -7.447E-02 -3.219E-02 -2.109E-01 2.520E-09 -1.202E-01 -4.569E-02 -2.354E-01 2.700E-09 -1.594E-01 -6.586E-02 -1.760E-01 2.880E-09 -1.792E-01 -9.321E-02 -4.311E-03 3.060E-09 -1.723E-01 -1.183E-01 2.732E-01 3.240E-09 -1.247E-01 -1.330E-01 6.275E-01 3.420E-09 -2.921E-02 -1.384E-01 1.016E+00 3.600E-09 1.094E-01 -1.319E-01 1.409E+00 3.780E-09 2.845E-01 -1.089E-01 1.783E+00 3.960E-09 4.813E-01 -6.588E-02 2.121E+00 4.140E-09 6.889E-01 -3.434E-03 2.377E+00 4.320E-09 8.985E-01 7.600E-02 2.525E+00 4.500E-09 1.103E+00 1.706E-01 2.602E+00 4.680E-09 1.299E+00 2.753E-01 2.648E+00 4.860E-09 1.482E+00 3.859E-01 2.680E+00 5.040E-09 1.650E+00 4.993E-01 2.704E+00 5.220E-09 1.794E+00 6.130E-01 2.722E+00 5.400E-09 1.901E+00 7.250E-01 2.737E+00 5.580E-09 1.973E+00 8.336E-01 2.748E+00 5.760E-09 2.022E+00 9.380E-01 2.757E+00 5.940E-09 2.056E+00 1.037E+00 2.765E+00 6.120E-09 2.082E+00 1.131E+00 2.772E+00 6.300E-09 2.102E+00 1.218E+00 2.777E+00 6.480E-09 2.118E+00 1.299E+00 2.781E+00 6.660E-09 2.131E+00 1.372E+00 2.785E+00 6.840E-09 2.143E+00 1.433E+00 2.789E+00 7.020E-09 2.152E+00 1.482E+00 2.792E+00 7.200E-09 2.160E+00 1.520E+00 2.794E+00 7.380E-09 2.167E+00 1.550E+00 2.796E+00 7.560E-09 2.173E+00 1.573E+00 2.798E+00 7.740E-09 2.179E+00 1.591E+00 2.800E+00 7.920E-09 2.183E+00 1.606E+00 2.802E+00 8.100E-09 2.187E+00 1.619E+00 2.803E+00 8.280E-09 2.191E+00 1.630E+00 2.805E+00 8.460E-09 2.194E+00 1.640E+00 2.806E+00 8.640E-09 2.197E+00 1.648E+00 2.807E+00 8.820E-09 2.199E+00 1.656E+00 2.808E+00 9.000E-09 2.202E+00 1.662E+00 2.809E+00 9.180E-09 2.204E+00 1.668E+00 2.810E+00 9.360E-09 2.206E+00 1.673E+00 2.810E+00 9.540E-09 2.207E+00 1.677E+00 2.811E+00 9.720E-09 2.209E+00 1.681E+00 2.812E+00 9.900E-09 2.210E+00 1.685E+00 2.812E+00 1.008E-08 2.211E+00 1.688E+00 2.813E+00 1.026E-08 2.213E+00 1.691E+00 2.813E+00 1.044E-08 2.214E+00 1.694E+00 2.814E+00 1.062E-08 2.215E+00 1.697E+00 2.814E+00 1.080E-08 2.216E+00 1.699E+00 2.815E+00 1.098E-08 2.217E+00 1.701E+00 2.815E+00 1.116E-08 2.217E+00 1.703E+00 2.815E+00 1.134E-08 2.218E+00 1.705E+00 2.816E+00 1.152E-08 2.219E+00 1.706E+00 2.816E+00 1.170E-08 2.220E+00 1.708E+00 2.816E+00 1.188E-08 2.220E+00 1.709E+00 2.817E+00 1.206E-08 2.221E+00 1.711E+00 2.817E+00 1.224E-08 2.221E+00 1.712E+00 2.817E+00 1.242E-08 2.222E+00 1.713E+00 2.817E+00 1.260E-08 2.222E+00 1.714E+00 2.818E+00 1.278E-08 2.223E+00 1.715E+00 2.818E+00 1.296E-08 2.223E+00 1.716E+00 2.818E+00 1.314E-08 2.224E+00 1.717E+00 2.818E+00 1.332E-08 2.224E+00 1.717E+00 2.818E+00 1.350E-08 2.224E+00 1.718E+00 2.818E+00 1.368E-08 2.225E+00 1.719E+00 2.819E+00 1.386E-08 2.225E+00 1.720E+00 2.819E+00 1.404E-08 2.225E+00 1.720E+00 2.819E+00 1.422E-08 2.226E+00 1.721E+00 2.819E+00 1.440E-08 2.226E+00 1.721E+00 2.819E+00 1.458E-08 2.226E+00 1.722E+00 2.819E+00 1.476E-08 2.226E+00 1.722E+00 2.819E+00 1.494E-08 2.227E+00 1.723E+00 2.819E+00 1.512E-08 2.227E+00 1.723E+00 2.819E+00 1.530E-08 2.227E+00 1.724E+00 2.819E+00 1.548E-08 2.227E+00 1.724E+00 2.819E+00 1.566E-08 2.227E+00 1.725E+00 2.819E+00 1.584E-08 2.228E+00 1.725E+00 2.820E+00 1.602E-08 2.228E+00 1.725E+00 2.820E+00 1.620E-08 2.228E+00 1.726E+00 2.820E+00 1.638E-08 2.228E+00 1.726E+00 2.820E+00 1.656E-08 2.228E+00 1.726E+00 2.820E+00 1.674E-08 2.228E+00 1.727E+00 2.820E+00 1.692E-08 2.228E+00 1.727E+00 2.820E+00 1.710E-08 2.229E+00 1.727E+00 2.820E+00 1.728E-08 2.229E+00 1.727E+00 2.820E+00 1.746E-08 2.229E+00 1.728E+00 2.820E+00 1.764E-08 2.229E+00 1.728E+00 2.820E+00 1.782E-08 2.229E+00 1.728E+00 2.820E+00 | |[End data_o | |====================================================================== [End]