|=========================================================================== | ON Semiconductor Corporation | | IBIS Model of MC74LVX157DT | tssop (DT) Package Type | Quad 2-input data Selectors/Multiplexers non-inverting | with 5 volt tolerant inputs. |========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] mc74lvx157dt_c300.ibs | [File Rev] 1.0 | [Date] 08/31/04 | [Source] From lab measurements at ON Semiconductor | [Notes] Created by Duane Mattheisen Modeling Support Engineer | | This model represents the MC74LVX157DT where 3.0 <= Vcc =< 3.6 [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in non-exclusive and non-transferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitablility of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | [Copyright] (c) 2002 ON Semiconductor Corp. | [Component] MC74LVX157DT Si_location Pin Timing_location Pin | [Manufacturer] ON Semiconductor Corp. | [Package] R_pkg 0.162 0.156 0.171 L_pkg 2.13nH 1.68nH 2.58nH C_pkg 0.25pF 0.22pF 0.27pF | [Pin] signal_name model_name R_pin L_pin C_pin 1 S cntrl_i .160 1.90nH .23pF 2 IOa data_i .171 2.58nH .27pF 3 I1a data_i .167 2.35nH .26pF 4 Za data_o .164 2.12nH .25pF 5 IOb data_i .160 1.90nH .23pF 6 I1b data_i .156 1.68nH .22pF 7 Zb data_o .156 1.68nH .22pF 8 GND GND .171 2.58nH .27pF 9 Zd data_o .160 1.90nH .23pF 10 I1d data_i .164 2.12nH .25pF 11 Iod data_i .171 2.58nH .27pF 12 Zc data_o .167 2.35nH .26pF 13 I1c data_i .164 2.12nH .25pF 14 IOc data_i .160 1.90nH .23pF 15 BarE cntrl_i .164 2.12nH .25pF 16 VCC POWER .171 2.58nH .27pF | [Model] data_i Model_type Input Vinh=2.2 Vinl=0.8 | variable typ min max C_comp 1.9pf 1.9pf 1.9pf [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.30 -1.000050E-01 -1.000040E-01 -1.000060E-01 -3.20 -1.000050E-01 -1.000040E-01 -1.000060E-01 -3.10 -1.000050E-01 -1.000040E-01 -1.000060E-01 -3.00 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.90 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.80 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.70 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.60 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.50 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.40 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.30 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.20 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.10 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.00 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.90 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.80 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.70 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.60 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.50 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.40 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.30 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.20 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.10 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.00 -1.000050E-01 -1.000040E-01 -1.000060E-01 -0.90 -9.678500E-02 -1.000040E-01 -6.401100E-02 -0.80 -5.342800E-02 -7.630700E-02 -2.437600E-02 -0.70 -1.963100E-02 -3.858200E-02 -5.587100E-03 -0.60 -3.646900E-03 -1.230500E-02 -1.018300E-03 -0.50 -4.234900E-04 -1.841000E-03 -4.274400E-05 -0.40 -1.974600E-05 -1.516600E-04 -5.760800E-07 -0.30 -5.782000E-07 -7.553800E-06 -7.491400E-09 -0.20 -1.861200E-08 -3.330000E-07 -1.216100E-09 -0.10 1.892562E-09 1.553284E-09 1.183522E-09 0.00 1.892562E-09 1.553284E-09 1.183522E-09 0.10 1.892562E-09 1.553284E-09 1.183522E-09 0.20 1.892562E-09 1.553284E-09 1.183522E-09 0.30 1.892562E-09 1.553284E-09 1.183522E-09 0.40 1.892562E-09 1.553284E-09 1.183522E-09 0.50 1.892562E-09 1.553284E-09 1.183522E-09 0.60 1.892562E-09 1.553284E-09 1.183522E-09 0.70 1.892562E-09 1.553284E-09 1.183522E-09 0.80 1.892562E-09 1.553284E-09 1.183522E-09 0.90 1.892562E-09 1.553284E-09 1.183522E-09 1.00 1.892562E-09 1.553284E-09 1.183522E-09 1.10 1.892562E-09 1.553284E-09 1.183522E-09 1.20 1.892562E-09 1.553284E-09 1.183522E-09 1.30 1.892562E-09 1.553284E-09 1.183522E-09 1.40 1.892562E-09 1.553284E-09 1.183522E-09 1.50 1.892562E-09 1.553284E-09 1.183522E-09 1.60 1.892562E-09 1.553284E-09 1.183522E-09 1.70 1.892562E-09 1.553284E-09 1.183522E-09 1.80 1.892562E-09 1.553284E-09 1.183522E-09 1.90 1.892562E-09 1.553284E-09 1.183522E-09 2.00 1.892562E-09 1.553284E-09 1.183522E-09 2.10 1.892562E-09 1.553284E-09 1.183522E-09 2.20 1.892562E-09 1.553284E-09 1.183522E-09 2.30 1.892562E-09 1.553284E-09 1.183522E-09 2.40 1.892562E-09 1.553284E-09 1.183522E-09 2.50 1.892562E-09 1.553284E-09 1.183522E-09 2.60 1.892562E-09 1.553284E-09 1.183522E-09 2.70 1.892562E-09 1.553284E-09 1.183522E-09 2.80 1.892562E-09 1.553284E-09 1.183522E-09 2.90 1.892562E-09 1.553284E-09 1.183522E-09 3.00 1.892562E-09 1.553284E-09 1.183522E-09 3.10 1.892562E-09 1.553284E-09 1.183522E-09 3.20 1.892562E-09 1.553284E-09 1.183522E-09 3.30 1.892562E-09 1.553284E-09 1.183522E-09 | [POWER Clamp] -3.30 8.271166E-10 8.716426E-10 8.031301E-10 -3.20 8.271166E-10 8.716426E-10 8.031301E-10 -3.10 8.271166E-10 8.716426E-10 8.031301E-10 -3.00 8.271166E-10 8.716426E-10 8.031301E-10 -2.90 8.271166E-10 8.716426E-10 8.031301E-10 -2.80 8.271166E-10 8.716426E-10 8.031301E-10 -2.70 8.271166E-10 8.716426E-10 8.031301E-10 -2.60 8.271166E-10 8.716426E-10 8.031301E-10 -2.50 8.271166E-10 8.716426E-10 8.031301E-10 -2.40 8.271166E-10 8.716426E-10 8.031301E-10 -2.30 8.271166E-10 8.716426E-10 8.031301E-10 -2.20 8.271166E-10 8.716426E-10 8.031301E-10 -2.10 8.271166E-10 8.716426E-10 8.031301E-10 -2.00 8.271166E-10 8.716426E-10 8.031301E-10 -1.90 8.271166E-10 8.716426E-10 8.031301E-10 -1.80 8.271166E-10 8.716426E-10 8.031301E-10 -1.70 8.271166E-10 8.716426E-10 8.031301E-10 -1.60 8.271166E-10 8.716426E-10 8.031301E-10 -1.50 8.271166E-10 8.716426E-10 8.031301E-10 -1.40 8.271166E-10 8.716426E-10 8.031301E-10 -1.30 8.271166E-10 8.716426E-10 8.031301E-10 -1.20 8.271166E-10 8.716426E-10 8.031301E-10 -1.10 8.271166E-10 8.716426E-10 8.031301E-10 -1.00 8.271166E-10 8.716426E-10 8.031301E-10 -0.90 8.271166E-10 8.716426E-10 8.031301E-10 -0.80 8.271166E-10 8.716426E-10 8.031301E-10 -0.70 8.271166E-10 8.716426E-10 8.031301E-10 -0.60 8.271166E-10 8.716426E-10 8.031301E-10 -0.50 8.271166E-10 8.716426E-10 8.031301E-10 -0.40 8.271166E-10 8.716426E-10 8.031301E-10 -0.30 8.271166E-10 8.716426E-10 8.031301E-10 -0.20 8.271166E-10 8.716426E-10 8.031301E-10 -0.10 8.271166E-10 8.716426E-10 8.031301E-10 0.00 8.271166E-10 8.716426E-10 8.031301E-10 | |[End data_i | |====================================================================== | [Model] cntrl_i Model_type Input Vinh=2.2 Vinl=0.8 | variable typ min max C_comp 1.9pf 1.9pf 1.9pf [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.30 -1.000050E-01 -1.000040E-01 -1.000060E-01 -3.20 -1.000050E-01 -1.000040E-01 -1.000060E-01 -3.10 -1.000050E-01 -1.000040E-01 -1.000060E-01 -3.00 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.90 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.80 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.70 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.60 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.50 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.40 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.30 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.20 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.10 -1.000050E-01 -1.000040E-01 -1.000060E-01 -2.00 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.90 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.80 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.70 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.60 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.50 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.40 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.30 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.20 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.10 -1.000050E-01 -1.000040E-01 -1.000060E-01 -1.00 -1.000050E-01 -1.000040E-01 -1.000060E-01 -0.90 -9.678500E-02 -1.000040E-01 -6.401100E-02 -0.80 -5.342800E-02 -7.630700E-02 -2.437600E-02 -0.70 -1.963100E-02 -3.858200E-02 -5.587100E-03 -0.60 -3.646900E-03 -1.230500E-02 -1.018300E-03 -0.50 -4.234900E-04 -1.841000E-03 -4.274400E-05 -0.40 -1.974600E-05 -1.516600E-04 -5.760800E-07 -0.30 -5.782000E-07 -7.553800E-06 -7.491400E-09 -0.20 -1.861200E-08 -3.330000E-07 -1.216100E-09 -0.10 1.892562E-09 1.553284E-09 1.183522E-09 0.00 1.892562E-09 1.553284E-09 1.183522E-09 0.10 1.892562E-09 1.553284E-09 1.183522E-09 0.20 1.892562E-09 1.553284E-09 1.183522E-09 0.30 1.892562E-09 1.553284E-09 1.183522E-09 0.40 1.892562E-09 1.553284E-09 1.183522E-09 0.50 1.892562E-09 1.553284E-09 1.183522E-09 0.60 1.892562E-09 1.553284E-09 1.183522E-09 0.70 1.892562E-09 1.553284E-09 1.183522E-09 0.80 1.892562E-09 1.553284E-09 1.183522E-09 0.90 1.892562E-09 1.553284E-09 1.183522E-09 1.00 1.892562E-09 1.553284E-09 1.183522E-09 1.10 1.892562E-09 1.553284E-09 1.183522E-09 1.20 1.892562E-09 1.553284E-09 1.183522E-09 1.30 1.892562E-09 1.553284E-09 1.183522E-09 1.40 1.892562E-09 1.553284E-09 1.183522E-09 1.50 1.892562E-09 1.553284E-09 1.183522E-09 1.60 1.892562E-09 1.553284E-09 1.183522E-09 1.70 1.892562E-09 1.553284E-09 1.183522E-09 1.80 1.892562E-09 1.553284E-09 1.183522E-09 1.90 1.892562E-09 1.553284E-09 1.183522E-09 2.00 1.892562E-09 1.553284E-09 1.183522E-09 2.10 1.892562E-09 1.553284E-09 1.183522E-09 2.20 1.892562E-09 1.553284E-09 1.183522E-09 2.30 1.892562E-09 1.553284E-09 1.183522E-09 2.40 1.892562E-09 1.553284E-09 1.183522E-09 2.50 1.892562E-09 1.553284E-09 1.183522E-09 2.60 1.892562E-09 1.553284E-09 1.183522E-09 2.70 1.892562E-09 1.553284E-09 1.183522E-09 2.80 1.892562E-09 1.553284E-09 1.183522E-09 2.90 1.892562E-09 1.553284E-09 1.183522E-09 3.00 1.892562E-09 1.553284E-09 1.183522E-09 3.10 1.892562E-09 1.553284E-09 1.183522E-09 3.20 1.892562E-09 1.553284E-09 1.183522E-09 3.30 1.892562E-09 1.553284E-09 1.183522E-09 | [POWER Clamp] -3.30 8.271166E-10 8.716426E-10 8.031301E-10 -3.20 8.271166E-10 8.716426E-10 8.031301E-10 -3.10 8.271166E-10 8.716426E-10 8.031301E-10 -3.00 8.271166E-10 8.716426E-10 8.031301E-10 -2.90 8.271166E-10 8.716426E-10 8.031301E-10 -2.80 8.271166E-10 8.716426E-10 8.031301E-10 -2.70 8.271166E-10 8.716426E-10 8.031301E-10 -2.60 8.271166E-10 8.716426E-10 8.031301E-10 -2.50 8.271166E-10 8.716426E-10 8.031301E-10 -2.40 8.271166E-10 8.716426E-10 8.031301E-10 -2.30 8.271166E-10 8.716426E-10 8.031301E-10 -2.20 8.271166E-10 8.716426E-10 8.031301E-10 -2.10 8.271166E-10 8.716426E-10 8.031301E-10 -2.00 8.271166E-10 8.716426E-10 8.031301E-10 -1.90 8.271166E-10 8.716426E-10 8.031301E-10 -1.80 8.271166E-10 8.716426E-10 8.031301E-10 -1.70 8.271166E-10 8.716426E-10 8.031301E-10 -1.60 8.271166E-10 8.716426E-10 8.031301E-10 -1.50 8.271166E-10 8.716426E-10 8.031301E-10 -1.40 8.271166E-10 8.716426E-10 8.031301E-10 -1.30 8.271166E-10 8.716426E-10 8.031301E-10 -1.20 8.271166E-10 8.716426E-10 8.031301E-10 -1.10 8.271166E-10 8.716426E-10 8.031301E-10 -1.00 8.271166E-10 8.716426E-10 8.031301E-10 -0.90 8.271166E-10 8.716426E-10 8.031301E-10 -0.80 8.271166E-10 8.716426E-10 8.031301E-10 -0.70 8.271166E-10 8.716426E-10 8.031301E-10 -0.60 8.271166E-10 8.716426E-10 8.031301E-10 -0.50 8.271166E-10 8.716426E-10 8.031301E-10 -0.40 8.271166E-10 8.716426E-10 8.031301E-10 -0.30 8.271166E-10 8.716426E-10 8.031301E-10 -0.20 8.271166E-10 8.716426E-10 8.031301E-10 -0.10 8.271166E-10 8.716426E-10 8.031301E-10 0.00 8.271166E-10 8.716426E-10 8.031301E-10 | |[End cntrl_oe | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=1.65 Rref=1000000 Cref=50p | variable typ min max C_comp 4.1pf 3.075pf 5.125pf | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.30 9.998400E-02 9.998300E-02 9.998500E-02 -3.20 9.998400E-02 9.998300E-02 9.998500E-02 -3.10 9.998400E-02 9.998300E-02 9.998500E-02 -3.00 9.998400E-02 9.998300E-02 9.998500E-02 -2.90 9.998400E-02 9.998300E-02 9.998500E-02 -2.80 9.998400E-02 9.998300E-02 9.998500E-02 -2.70 9.998400E-02 9.998300E-02 9.998500E-02 -2.60 9.998400E-02 9.998300E-02 9.998500E-02 -2.50 9.998400E-02 9.998300E-02 9.998500E-02 -2.40 9.998400E-02 9.998300E-02 9.998500E-02 -2.30 9.998400E-02 9.998300E-02 9.998500E-02 -2.20 9.998400E-02 9.998300E-02 9.998500E-02 -2.10 9.998400E-02 9.998300E-02 9.998500E-02 -2.00 9.998400E-02 9.998300E-02 9.998500E-02 -1.90 9.998400E-02 9.998300E-02 9.998500E-02 -1.80 9.998400E-02 9.998300E-02 9.998500E-02 -1.70 9.998400E-02 9.998300E-02 9.998500E-02 -1.60 9.998400E-02 9.998300E-02 9.998500E-02 -1.50 9.998400E-02 9.998300E-02 9.998500E-02 -1.40 9.998400E-02 9.998300E-02 8.698200E-02 -1.30 8.039500E-02 9.218100E-02 7.474800E-02 -1.20 6.376000E-02 7.404300E-02 6.365000E-02 -1.10 5.205700E-02 5.728000E-02 5.345500E-02 -1.00 4.206300E-02 4.365100E-02 4.285200E-02 -0.90 3.341200E-02 3.363400E-02 3.294000E-02 -0.80 2.471900E-02 2.556900E-02 2.769200E-02 -0.70 1.924000E-02 1.861500E-02 2.399300E-02 -0.60 1.608600E-02 1.359100E-02 2.040000E-02 -0.50 1.319900E-02 1.085500E-02 1.685300E-02 -0.40 1.042000E-02 8.517500E-03 1.335600E-02 -0.30 7.711500E-03 6.258000E-03 9.947500E-03 -0.20 5.048500E-03 4.082300E-03 6.542500E-03 -0.10 2.465600E-03 2.004500E-03 3.232400E-03 0.00 -3.385600E-05 -9.392600E-06 -2.366200E-05 0.10 -2.466600E-03 -1.950700E-03 -3.231600E-03 0.20 -4.787200E-03 -3.804600E-03 -6.336700E-03 0.30 -7.032500E-03 -5.568600E-03 -9.329300E-03 0.40 -9.176600E-03 -7.242200E-03 -1.222600E-02 0.50 -1.121460E-02 -8.810000E-03 -1.494800E-02 0.60 -1.316200E-02 -1.029560E-02 -1.755900E-02 0.70 -1.498400E-02 -1.169000E-02 -2.002200E-02 0.80 -1.667200E-02 -1.298100E-02 -2.232500E-02 0.90 -1.826000E-02 -1.417400E-02 -2.447000E-02 1.00 -1.973100E-02 -1.526800E-02 -2.645800E-02 1.10 -2.107700E-02 -1.625900E-02 -2.826300E-02 1.20 -2.230200E-02 -1.714500E-02 -2.992500E-02 1.30 -2.341000E-02 -1.794200E-02 -3.142200E-02 1.40 -2.439800E-02 -1.864100E-02 -3.276000E-02 1.50 -2.526700E-02 -1.925000E-02 -3.394800E-02 1.60 -2.603000E-02 -1.977400E-02 -3.499000E-02 1.70 -2.669300E-02 -2.022000E-02 -3.589900E-02 1.80 -2.726300E-02 -2.059800E-02 -3.667800E-02 1.90 -2.775200E-02 -2.091900E-02 -3.734900E-02 2.00 -2.816400E-02 -2.119400E-02 -3.792400E-02 2.10 -2.851700E-02 -2.143300E-02 -3.841200E-02 2.20 -2.882300E-02 -2.164200E-02 -3.883300E-02 2.30 -2.909000E-02 -2.182700E-02 -3.918900E-02 2.40 -2.932400E-02 -2.199800E-02 -3.949600E-02 2.50 -2.953300E-02 -2.215000E-02 -3.976400E-02 2.60 -2.972000E-02 -2.229200E-02 -4.000100E-02 2.70 -2.989200E-02 -2.242200E-02 -4.021200E-02 2.80 -3.004700E-02 -2.254300E-02 -4.039800E-02 2.90 -3.019000E-02 -2.265900E-02 -4.056700E-02 3.00 -3.032400E-02 -2.276800E-02 -4.071600E-02 3.10 -3.044700E-02 -2.286700E-02 -4.085100E-02 3.20 -3.056300E-02 -2.296400E-02 -4.097900E-02 3.30 -3.067300E-02 -2.305800E-02 -4.109400E-02 3.40 -3.077100E-02 -2.318800E-02 -4.120200E-02 3.50 -3.086600E-02 -2.382200E-02 -4.129400E-02 3.60 -3.096200E-02 -2.807300E-02 -4.138600E-02 3.70 -3.105100E-02 -4.852100E-02 -4.145800E-02 3.80 -3.122200E-02 -8.703100E-02 -4.153700E-02 3.90 -3.236600E-02 -9.999300E-02 -4.160800E-02 4.00 -3.804000E-02 -9.999300E-02 -4.167600E-02 4.10 -6.340500E-02 -9.999300E-02 -4.174100E-02 4.20 -9.999400E-02 -9.999300E-02 -4.204400E-02 4.30 -9.999400E-02 -9.999300E-02 -4.420800E-02 4.40 -9.999400E-02 -9.999300E-02 -5.124600E-02 4.50 -9.999400E-02 -9.999300E-02 -7.772100E-02 4.60 -9.999400E-02 -9.999300E-02 -9.999600E-02 4.70 -9.999400E-02 -9.999300E-02 -9.999600E-02 4.80 -9.999400E-02 -9.999300E-02 -9.999600E-02 4.90 -9.999400E-02 -9.999300E-02 -9.999600E-02 5.00 -9.999400E-02 -9.999300E-02 -9.999600E-02 5.10 -9.999400E-02 -9.999300E-02 -9.999600E-02 5.20 -9.999400E-02 -9.999300E-02 -9.999600E-02 5.30 -9.999400E-02 -9.999300E-02 -9.999600E-02 5.40 -9.999400E-02 -9.999300E-02 -9.999600E-02 5.50 -9.999400E-02 -9.999300E-02 -9.999600E-02 5.60 -9.999400E-02 -9.999300E-02 -9.999600E-02 5.70 -9.999400E-02 -9.999300E-02 -9.999600E-02 5.80 -9.999400E-02 -9.999300E-02 -9.999600E-02 5.90 -9.999400E-02 -9.999300E-02 -9.999600E-02 6.00 -9.999400E-02 -9.999300E-02 -9.999600E-02 6.10 -9.999400E-02 -9.999300E-02 -9.999600E-02 6.20 -9.999400E-02 -9.999300E-02 -9.999600E-02 6.30 -9.999400E-02 -9.999300E-02 -9.999600E-02 6.40 -9.999400E-02 -9.999300E-02 -9.999600E-02 6.50 -9.999400E-02 -9.999300E-02 -9.999600E-02 6.60 -9.999400E-02 -9.999300E-02 -9.999600E-02 | [Pulldown] -3.30 -9.999500E-02 -9.999400E-02 -9.999600E-02 -3.20 -9.999500E-02 -9.999400E-02 -9.999600E-02 -3.10 -9.999500E-02 -9.999400E-02 -9.999600E-02 -3.00 -9.999500E-02 -9.999400E-02 -9.999600E-02 -2.90 -9.999500E-02 -9.999400E-02 -9.999600E-02 -2.80 -9.999500E-02 -9.999400E-02 -9.999600E-02 -2.70 -9.999500E-02 -9.999400E-02 -9.999600E-02 -2.60 -9.999500E-02 -9.999400E-02 -9.999600E-02 -2.50 -9.999500E-02 -9.999400E-02 -9.999600E-02 -2.40 -9.999500E-02 -9.999400E-02 -9.999600E-02 -2.30 -9.999500E-02 -9.999400E-02 -9.999600E-02 -2.20 -9.999500E-02 -9.999400E-02 -9.999600E-02 -2.10 -9.999500E-02 -9.999400E-02 -9.999600E-02 -2.00 -9.999500E-02 -9.999400E-02 -9.999600E-02 -1.90 -9.999500E-02 -9.999400E-02 -9.999600E-02 -1.80 -9.999500E-02 -9.999400E-02 -9.999600E-02 -1.70 -9.999500E-02 -9.999400E-02 -9.999600E-02 -1.60 -9.999500E-02 -9.999400E-02 -9.999600E-02 -1.50 -9.999500E-02 -9.999400E-02 -9.999600E-02 -1.40 -9.999500E-02 -9.999400E-02 -9.999600E-02 -1.30 -9.999500E-02 -9.999400E-02 -9.999600E-02 -1.20 -9.999500E-02 -9.999400E-02 -9.999600E-02 -1.10 -9.999500E-02 -9.999400E-02 -9.999600E-02 -1.00 -9.999500E-02 -9.999400E-02 -9.999600E-02 -0.90 -9.200000E-02 -9.999400E-02 -6.296300E-02 -0.80 -5.140100E-02 -7.541800E-02 -4.178400E-02 -0.70 -2.942400E-02 -4.003800E-02 -3.342000E-02 -0.60 -2.163100E-02 -2.064400E-02 -2.789700E-02 -0.50 -1.736300E-02 -1.393600E-02 -2.336100E-02 -0.40 -1.380100E-02 -1.062700E-02 -1.881100E-02 -0.30 -1.029900E-02 -7.891400E-03 -1.416200E-02 -0.20 -6.850600E-03 -5.184500E-03 -9.500100E-03 -0.10 -3.386500E-03 -2.549200E-03 -4.728600E-03 0.00 -1.788700E-05 -1.480000E-05 -2.282100E-05 0.10 3.308200E-03 2.461000E-03 4.670500E-03 0.20 6.494100E-03 4.814600E-03 9.184900E-03 0.30 9.502800E-03 7.027700E-03 1.348800E-02 0.40 1.234000E-02 9.088400E-03 1.746300E-02 0.50 1.493000E-02 1.098210E-02 2.108900E-02 0.60 1.726700E-02 1.270800E-02 2.432200E-02 0.70 1.937700E-02 1.425200E-02 2.720100E-02 0.80 2.123500E-02 1.561400E-02 2.970400E-02 0.90 2.285100E-02 1.679200E-02 3.184000E-02 1.00 2.422800E-02 1.780100E-02 3.364000E-02 1.10 2.537900E-02 1.864100E-02 3.512700E-02 1.20 2.632700E-02 1.932400E-02 3.633300E-02 1.30 2.708600E-02 1.986800E-02 3.728700E-02 1.40 2.768600E-02 2.029400E-02 3.804100E-02 1.50 2.815800E-02 2.062000E-02 3.862200E-02 1.60 2.851200E-02 2.086900E-02 3.906000E-02 1.70 2.878000E-02 2.105900E-02 3.939000E-02 1.80 2.898400E-02 2.120800E-02 3.963600E-02 1.90 2.914000E-02 2.132300E-02 3.981200E-02 2.00 2.926100E-02 2.141900E-02 3.995100E-02 2.10 2.936100E-02 2.150100E-02 4.005500E-02 2.20 2.944000E-02 2.157300E-02 4.013300E-02 2.30 2.950700E-02 2.163300E-02 4.019500E-02 2.40 2.956600E-02 2.169300E-02 4.024400E-02 2.50 2.961800E-02 2.174200E-02 4.028400E-02 2.60 2.966000E-02 2.179300E-02 4.031100E-02 2.70 2.970100E-02 2.183500E-02 4.033400E-02 2.80 2.973600E-02 2.187500E-02 4.035000E-02 2.90 2.976600E-02 2.191400E-02 4.036300E-02 3.00 2.979300E-02 2.194900E-02 4.037000E-02 3.10 2.981500E-02 2.198300E-02 4.037400E-02 3.20 2.983900E-02 2.201500E-02 4.037600E-02 3.30 2.985700E-02 2.204500E-02 4.037900E-02 3.40 2.987300E-02 2.207500E-02 4.038300E-02 3.50 2.989000E-02 2.213700E-02 4.045500E-02 3.60 2.990400E-02 2.271200E-02 4.054500E-02 3.70 2.991700E-02 2.664700E-02 4.063000E-02 3.80 2.992900E-02 3.257200E-02 4.071600E-02 3.90 2.996500E-02 4.057200E-02 4.090300E-02 4.00 3.056600E-02 5.131500E-02 4.129100E-02 4.10 3.548100E-02 6.658600E-02 4.327900E-02 4.20 4.283100E-02 8.487300E-02 4.426800E-02 4.30 5.126200E-02 9.998300E-02 4.427100E-02 4.40 6.167900E-02 9.998300E-02 4.466700E-02 4.50 7.517500E-02 9.998300E-02 4.593900E-02 4.60 9.550100E-02 9.998300E-02 5.538100E-02 4.70 9.998400E-02 9.998300E-02 6.425700E-02 4.80 9.998400E-02 9.998300E-02 7.424300E-02 4.90 9.998400E-02 9.998300E-02 8.576000E-02 5.00 9.998400E-02 9.998300E-02 9.975100E-02 5.10 9.998400E-02 9.998300E-02 9.998400E-02 5.20 9.998400E-02 9.998300E-02 9.998400E-02 5.30 9.998400E-02 9.998300E-02 9.998400E-02 5.40 9.998400E-02 9.998300E-02 9.998400E-02 5.50 9.998400E-02 9.998300E-02 9.998400E-02 5.60 9.998400E-02 9.998300E-02 9.998400E-02 5.70 9.998400E-02 9.998300E-02 9.998400E-02 5.80 9.998400E-02 9.998300E-02 9.998400E-02 5.90 9.998400E-02 9.998300E-02 9.998400E-02 6.00 9.998400E-02 9.998300E-02 9.998400E-02 6.10 9.998400E-02 9.998300E-02 9.998400E-02 6.20 9.998400E-02 9.998300E-02 9.998400E-02 6.30 9.998400E-02 9.998300E-02 9.998400E-02 6.40 9.998400E-02 9.998300E-02 9.998400E-02 6.50 9.998400E-02 9.998300E-02 9.998400E-02 6.60 9.998400E-02 9.998300E-02 9.998400E-02 | | [Ramp] dV/dt_r 0.822E+0/0.898E-9 0.628E+0/0.998E-9 1.053E+0/0.806E-9 dV/dt_f 0.89E+0/2.42E-9 0.67E+0/3.15E-9 1.14E+0/1.91E-9 | [Falling Waveform] R_fixture=50 C_fixture=10p V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.00E+00 3.31E+00 2.98E+00 3.61E+00 2.00E-10 3.31E+00 3.01E+00 3.59E+00 4.00E-10 3.32E+00 3.01E+00 3.62E+00 6.00E-10 3.32E+00 2.99E+00 3.60E+00 8.00E-10 3.28E+00 3.01E+00 3.50E+00 1.00E-09 3.20E+00 2.97E+00 3.34E+00 1.20E-09 3.13E+00 2.93E+00 3.14E+00 1.40E-09 3.03E+00 2.87E+00 2.86E+00 1.60E-09 2.88E+00 2.82E+00 2.61E+00 1.80E-09 2.71E+00 2.76E+00 2.36E+00 2.00E-09 2.55E+00 2.65E+00 2.14E+00 2.20E-09 2.38E+00 2.56E+00 1.93E+00 2.40E-09 2.27E+00 2.46E+00 1.82E+00 2.60E-09 2.17E+00 2.38E+00 1.78E+00 2.80E-09 2.09E+00 2.28E+00 1.75E+00 3.00E-09 2.02E+00 2.19E+00 1.72E+00 3.20E-09 1.98E+00 2.14E+00 1.69E+00 3.40E-09 1.94E+00 2.11E+00 1.69E+00 3.60E-09 1.95E+00 2.08E+00 1.66E+00 3.80E-09 1.91E+00 2.05E+00 1.67E+00 4.00E-09 1.90E+00 2.02E+00 1.67E+00 4.20E-09 1.89E+00 2.01E+00 1.65E+00 4.40E-09 1.87E+00 1.97E+00 1.65E+00 4.60E-09 1.87E+00 1.94E+00 1.65E+00 4.80E-09 1.88E+00 1.94E+00 1.64E+00 5.00E-09 1.88E+00 1.94E+00 1.65E+00 5.20E-09 1.86E+00 1.93E+00 1.65E+00 5.40E-09 1.87E+00 1.93E+00 1.64E+00 5.60E-09 1.87E+00 1.91E+00 1.65E+00 5.80E-09 1.85E+00 1.92E+00 1.63E+00 6.00E-09 1.86E+00 1.90E+00 1.64E+00 6.20E-09 1.86E+00 1.90E+00 1.65E+00 6.40E-09 1.85E+00 1.93E+00 1.65E+00 6.60E-09 1.86E+00 1.90E+00 1.65E+00 6.80E-09 1.86E+00 1.92E+00 1.64E+00 7.00E-09 1.85E+00 1.92E+00 1.64E+00 7.20E-09 1.85E+00 1.92E+00 1.64E+00 7.40E-09 1.85E+00 1.92E+00 1.64E+00 7.60E-09 1.85E+00 1.92E+00 1.64E+00 7.80E-09 1.85E+00 1.92E+00 1.64E+00 8.00E-09 1.85E+00 1.92E+00 1.64E+00 8.20E-09 1.85E+00 1.92E+00 1.64E+00 8.40E-09 1.85E+00 1.92E+00 1.64E+00 8.60E-09 1.85E+00 1.92E+00 1.64E+00 8.80E-09 1.85E+00 1.92E+00 1.64E+00 9.00E-09 1.85E+00 1.92E+00 1.64E+00 9.20E-09 1.85E+00 1.92E+00 1.64E+00 9.40E-09 1.85E+00 1.92E+00 1.64E+00 9.60E-09 1.85E+00 1.92E+00 1.64E+00 9.80E-09 1.85E+00 1.92E+00 1.64E+00 1.00E-08 1.85E+00 1.92E+00 1.64E+00 1.02E-08 1.85E+00 1.92E+00 1.64E+00 1.04E-08 1.85E+00 1.92E+00 1.64E+00 1.06E-08 1.85E+00 1.92E+00 1.64E+00 1.08E-08 1.85E+00 1.92E+00 1.64E+00 1.10E-08 1.85E+00 1.92E+00 1.64E+00 1.12E-08 1.85E+00 1.92E+00 1.64E+00 1.14E-08 1.85E+00 1.92E+00 1.64E+00 1.16E-08 1.85E+00 1.92E+00 1.64E+00 1.18E-08 1.85E+00 1.92E+00 1.64E+00 1.20E-08 1.85E+00 1.92E+00 1.64E+00 1.22E-08 1.85E+00 1.92E+00 1.64E+00 1.24E-08 1.85E+00 1.92E+00 1.64E+00 1.26E-08 1.85E+00 1.92E+00 1.64E+00 1.28E-08 1.85E+00 1.92E+00 1.64E+00 1.30E-08 1.85E+00 1.92E+00 1.64E+00 1.32E-08 1.85E+00 1.92E+00 1.64E+00 1.34E-08 1.85E+00 1.92E+00 1.64E+00 1.36E-08 1.85E+00 1.92E+00 1.64E+00 | [Falling Waveform] R_fixture=50 C_fixture=10p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.00E+00 1.389868E+00 1.050486E+00 1.820725E+00 2.00E-10 1.381453E+00 1.063934E+00 1.814652E+00 4.00E-10 1.378213E+00 1.045901E+00 1.800265E+00 6.00E-10 1.381453E+00 1.028786E+00 1.809376E+00 8.00E-10 1.378213E+00 1.050486E+00 1.775330E+00 1.00E-09 1.370888E+00 1.063934E+00 1.685337E+00 1.20E-09 1.335993E+00 1.045901E+00 1.501677E+00 1.40E-09 1.244071E+00 1.028786E+00 1.210442E+00 1.60E-09 1.051099E+00 9.756076E-01 7.590433E-01 1.80E-09 7.550935E-01 8.684863E-01 3.899641E-01 2.00E-09 4.890697E-01 7.136872E-01 1.465221E-01 2.20E-09 1.944347E-01 4.432091E-01 1.033520E-02 2.40E-09 9.018625E-02 3.136241E-01 -5.329490E-03 2.60E-09 4.407348E-02 1.615756E-01 2.232348E-02 2.80E-09 6.635351E-03 6.805438E-02 6.084583E-02 3.00E-09 2.961566E-02 5.017536E-02 5.956708E-02 3.20E-09 3.159410E-02 1.762629E-02 6.308364E-02 3.40E-09 3.905129E-02 1.900160E-02 5.429219E-02 3.60E-09 3.418129E-02 5.859727E-03 3.335270E-02 3.80E-09 2.078879E-02 5.285162E-05 -1.972772E-03 4.00E-09 9.526914E-03 1.334754E-02 -1.619887E-02 4.20E-09 -1.177934E-02 6.165352E-03 -2.467058E-02 4.40E-09 7.852851E-03 8.915977E-03 4.101291E-03 4.60E-09 2.678476E-03 1.733789E-03 -3.731053E-03 4.80E-09 5.113476E-03 1.350035E-02 1.225332E-02 5.00E-09 2.763723E-02 2.221066E-02 1.640926E-02 5.20E-09 3.144191E-02 1.350035E-02 4.262363E-02 5.40E-09 3.296379E-02 3.703348E-02 3.335270E-02 5.60E-09 2.276723E-02 3.978410E-02 4.006613E-02 5.80E-09 2.109316E-02 2.740629E-02 3.367238E-02 6.00E-09 3.098535E-02 3.153223E-02 1.960613E-02 6.20E-09 2.002785E-02 3.199066E-02 1.209348E-02 6.40E-09 2.261504E-02 3.596379E-02 2.488098E-02 6.60E-09 2.641973E-02 1.915441E-02 2.887707E-02 6.80E-09 2.337598E-02 2.954566E-02 1.224103E-03 7.00E-09 1.378816E-02 2.878160E-02 1.051972E-04 7.20E-09 1.287504E-02 2.710066E-02 8.896603E-03 7.40E-09 3.509441E-02 1.563973E-02 3.302072E-03 7.60E-09 1.698410E-02 2.083535E-02 1.001551E-02 7.80E-09 9.222539E-03 1.777910E-02 9.695822E-03 8.00E-09 6.787539E-03 5.706914E-03 -1.028465E-02 8.20E-09 1.622316E-02 1.823754E-02 1.816754E-02 8.40E-09 1.317941E-02 4.178789E-03 3.191410E-02 8.60E-09 2.291941E-02 2.710066E-02 4.885750E-02 8.80E-09 1.074441E-02 1.946004E-02 2.344238E-02 9.00E-09 1.226629E-02 2.771191E-02 2.392192E-02 9.20E-09 3.479004E-02 4.345160E-02 2.967629E-02 9.40E-09 2.976785E-02 4.100660E-02 8.736760E-03 9.60E-09 -6.696485E-04 6.929414E-03 6.818635E-03 9.80E-09 5.417851E-03 9.221602E-03 2.343010E-03 1.00E-08 -2.952461E-03 1.227785E-02 1.449113E-02 1.02E-08 1.613164E-03 4.025977E-03 2.502853E-03 1.04E-08 5.417851E-03 -6.365273E-03 2.343010E-03 1.06E-08 -2.952461E-03 6.165352E-03 1.449113E-02 1.08E-08 1.613164E-03 4.025977E-03 2.502853E-03 | [Rising Waveform] R_fixture=50 C_fixture=10p V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.00E+00 1.850369E+00 1.931354E+00 1.641240E+00 2.00E-10 1.860109E+00 1.943815E+00 1.667500E+00 4.00E-10 1.862479E+00 1.954944E+00 1.687018E+00 6.00E-10 1.863153E+00 1.953726E+00 1.687661E+00 8.00E-10 1.863304E+00 1.959966E+00 1.730708E+00 1.00E-09 1.889938E+00 1.984316E+00 1.926028E+00 1.20E-09 2.001339E+00 2.010797E+00 2.099825E+00 1.40E-09 2.175593E+00 2.125698E+00 2.484361E+00 1.60E-09 2.385308E+00 2.290669E+00 2.999165E+00 1.80E-09 2.745840E+00 2.501753E+00 3.361855E+00 2.00E-09 2.966359E+00 2.661703E+00 3.627530E+00 2.20E-09 3.186423E+00 2.818608E+00 3.727760E+00 2.40E-09 3.315478E+00 2.915855E+00 3.724065E+00 2.60E-09 3.348959E+00 3.017364E+00 3.672183E+00 2.80E-09 3.353829E+00 3.026496E+00 3.634597E+00 3.00E-09 3.340437E+00 3.038823E+00 3.605363E+00 3.20E-09 3.325827E+00 3.028018E+00 3.591710E+00 3.40E-09 3.308934E+00 3.001537E+00 3.585445E+00 3.60E-09 3.312129E+00 3.009603E+00 3.600865E+00 3.80E-09 3.288388E+00 3.010668E+00 3.611788E+00 4.00E-09 3.313195E+00 3.008385E+00 3.599741E+00 4.20E-09 3.312281E+00 3.010516E+00 3.624478E+00 4.40E-09 3.310760E+00 3.012343E+00 3.626245E+00 4.60E-09 3.321413E+00 3.012191E+00 3.593155E+00 4.80E-09 3.323696E+00 3.009756E+00 3.621908E+00 5.00E-09 3.294933E+00 3.014473E+00 3.605363E+00 5.20E-09 3.300106E+00 3.011277E+00 3.577896E+00 5.40E-09 3.280474E+00 2.999559E+00 3.592031E+00 5.60E-09 3.282606E+00 3.007168E+00 3.599098E+00 5.80E-09 3.291584E+00 3.001385E+00 3.578378E+00 6.00E-09 3.287019E+00 3.005950E+00 3.595083E+00 6.20E-09 3.301933E+00 3.006255E+00 3.601830E+00 6.40E-09 3.285649E+00 2.992102E+00 3.592673E+00 6.60E-09 3.299042E+00 3.022995E+00 3.612752E+00 6.80E-09 3.305281E+00 3.013103E+00 3.602472E+00 7.00E-09 3.289606E+00 3.021322E+00 3.585767E+00 7.20E-09 3.299954E+00 3.004733E+00 3.597493E+00 7.40E-09 3.308934E+00 3.016908E+00 3.606648E+00 7.60E-09 3.304064E+00 3.015386E+00 3.600063E+00 7.80E-09 3.306956E+00 3.007776E+00 3.597813E+00 8.00E-09 3.307108E+00 3.013712E+00 3.604720E+00 8.20E-09 3.300715E+00 3.013408E+00 3.595565E+00 8.40E-09 3.305129E+00 3.015081E+00 3.584482E+00 8.60E-09 3.297519E+00 3.005646E+00 3.597493E+00 8.80E-09 3.309999E+00 3.018278E+00 3.598135E+00 9.00E-09 3.306499E+00 3.017669E+00 3.591068E+00 9.20E-09 3.295845E+00 3.004581E+00 3.604078E+00 9.40E-09 3.306651E+00 3.001689E+00 3.609860E+00 9.60E-09 3.302086E+00 3.016756E+00 3.600383E+00 9.80E-09 3.291432E+00 3.002298E+00 3.582073E+00 1.00E-08 3.313043E+00 3.022843E+00 3.615803E+00 1.02E-08 3.298889E+00 3.019799E+00 3.597332E+00 1.04E-08 3.316391E+00 3.018430E+00 3.597332E+00 1.06E-08 3.308477E+00 3.005189E+00 3.615803E+00 1.08E-08 3.308477E+00 3.003059E+00 3.597332E+00 1.10E-08 3.308477E+00 3.003059E+00 3.597332E+00 | [Rising Waveform] R_fixture=50 C_fixture=10p V_fixture=0 | |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.00E+00 1.442541E-03 1.562900E-04 1.305511E-03 2.00E-10 1.317957E-02 1.218754E-02 4.214535E-02 4.00E-10 -2.576990E-03 1.218754E-02 3.087356E-02 6.00E-10 -1.463558E-02 7.500040E-03 3.919261E-03 8.00E-10 -2.138840E-02 5.937540E-03 8.983401E-03 1.00E-09 -4.490090E-06 -4.062460E-03 -8.496052E-03 1.20E-09 3.134785E-02 2.265629E-02 1.960176E-02 1.40E-09 9.855438E-02 6.218754E-02 1.334633E-01 1.60E-09 2.604611E-01 1.479688E-01 2.680714E-01 1.80E-09 4.749433E-01 3.057813E-01 5.844984E-01 2.00E-09 7.251190E-01 4.314063E-01 8.362353E-01 2.20E-09 8.596928E-01 5.685938E-01 1.063468E+00 2.40E-09 1.049254E+00 6.865625E-01 1.410280E+00 2.60E-09 1.178844E+00 8.025000E-01 1.580010E+00 2.80E-09 1.273704E+00 8.521875E-01 1.739613E+00 3.00E-09 1.367440E+00 9.564063E-01 1.832564E+00 3.20E-09 1.418407E+00 9.939060E-01 1.889903E+00 3.40E-09 1.448634E+00 1.032031E+00 1.920941E+00 3.60E-09 1.464391E+00 1.063750E+00 1.924208E+00 3.80E-09 1.456031E+00 1.080781E+00 1.911303E+00 4.00E-09 1.449760E+00 1.072344E+00 1.877651E+00 4.20E-09 1.432074E+00 1.074219E+00 1.853800E+00 4.40E-09 1.419212E+00 1.068125E+00 1.820475E+00 4.60E-09 1.411816E+00 1.072656E+00 1.800383E+00 4.80E-09 1.402812E+00 1.056250E+00 1.799729E+00 5.00E-09 1.382875E+00 1.056094E+00 1.781433E+00 5.20E-09 1.405867E+00 1.052187E+00 1.806263E+00 5.40E-09 1.391236E+00 1.045000E+00 1.792704E+00 5.60E-09 1.394934E+00 1.063594E+00 1.801199E+00 5.80E-09 1.396541E+00 1.062188E+00 1.822926E+00 6.00E-09 1.402329E+00 1.052187E+00 1.803159E+00 6.20E-09 1.406993E+00 1.049219E+00 1.807243E+00 6.40E-09 1.403133E+00 1.047500E+00 1.798095E+00 6.60E-09 1.398793E+00 1.054063E+00 1.809694E+00 6.80E-09 1.401043E+00 1.042656E+00 1.816718E+00 7.00E-09 1.386734E+00 1.055937E+00 1.805283E+00 7.20E-09 1.408761E+00 1.054063E+00 1.817535E+00 7.40E-09 1.407474E+00 1.048594E+00 1.799892E+00 7.60E-09 1.418729E+00 1.046406E+00 1.800546E+00 7.80E-09 1.396059E+00 1.066875E+00 1.809857E+00 8.00E-09 1.392682E+00 1.059062E+00 1.792377E+00 8.20E-09 1.379016E+00 1.045781E+00 1.817208E+00 8.40E-09 1.408439E+00 1.051250E+00 1.808713E+00 8.60E-09 1.404259E+00 1.052812E+00 1.799565E+00 8.80E-09 1.406349E+00 1.052031E+00 1.825539E+00 9.00E-09 1.406028E+00 1.044219E+00 1.806917E+00 9.20E-09 1.398310E+00 1.059219E+00 1.811654E+00 9.40E-09 1.409564E+00 1.034844E+00 1.804957E+00 9.60E-09 1.404098E+00 1.052656E+00 1.814758E+00 9.80E-09 1.406188E+00 1.062969E+00 1.808877E+00 1.00E-08 1.392522E+00 1.061094E+00 1.818842E+00 1.02E-08 1.397184E+00 1.055156E+00 1.802669E+00 1.04E-08 1.394129E+00 1.035312E+00 1.816391E+00 1.06E-08 1.407957E+00 1.046719E+00 1.812961E+00 1.08E-08 1.404902E+00 1.052500E+00 1.817045E+00 1.10E-08 1.388341E+00 1.046719E+00 1.822109E+00 1.12E-08 1.404902E+00 1.055312E+00 1.817045E+00 1.14E-08 1.388341E+00 1.046719E+00 1.822109E+00 1.16E-08 1.388341E+00 1.055312E+00 1.822109E+00 1.18E-08 1.404902E+00 1.046719E+00 1.817045E+00 1.20E-08 1.388341E+00 1.055312E+00 1.822109E+00 |[End data_o | |====================================================================== [End]