|=========================================================================== | ON Semiconductor Corporation | | IBIS Model of MC74LCX125D | Low Voltage CMOS Quad Buffer | SOIC-14 (d) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] mc74lcx125d_c300.ibs | [File Rev] 1.0 | [Date] 06/14/04 | [Source] From lab measurements at ON Semiconductor | [Notes] Created by Duane Mattheisen Modeling Support Engineer | | This model represents the MC74LCX125D where 3.0<= Vcc =< 3.6 [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in non-exclusive and non-transferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitablility of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | [Copyright] (c) 2002 ON Semiconductor Corp. | [Component] MC74LCX125D Si_location Pin Timing_location Pin | [Manufacturer] ON Semiconductor Corp. | [Package] | Typ Min Max R_pkg 0.048 0.044 0.052 L_pkg 2.35nH 1.80nH 3.30nH C_pkg 0.45pF 0.43pF 0.47pF | [Pin] signal_name model_name R_pin L_pin C_pin 1 BarOE0 cntrl_oe .044 3.20nH .47pF 2 D0 data_i .049 2.12nH .45pF 3 O0 data_o_3state .045 2.00nH .46pF 4 BarOE1 cntrl_oe .045 1.90nH .45pF 5 D1 data_i .045 2.00nH .43pF 6 O1 data_o_3state .051 2.25nH .45pF 7 GND GND .048 3.20nH .47pF 8 O2 data_o_3state .049 3.30nH .43pF 9 D2 data_i .051 2.20nH .45pF 10 Bar0E2 cntrl_oe .052 1.90nH .45pF 11 O3 data_o_3state .048 1.80nH .47pF 12 D3 data_i .046 1.93nH .46pF 13 Bar0E3 cntrl_oe .047 2.25nH .45pF 14 VCC POWER .050 3.18nH .47pF | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 | variable typ min max C_comp 4.0pf 4.0pf 4.0pf [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] |VIN IIN IIN IIN -3.3 -7.37E-01 -6.89E-01 -7.63E-01 -3.2 -7.08E-01 -6.63E-01 -7.33E-01 -3.1 -6.79E-01 -6.37E-01 -7.02E-01 -3.0 -6.50E-01 -6.11E-01 -6.71E-01 -2.9 -6.21E-01 -5.84E-01 -6.40E-01 -2.8 -5.93E-01 -5.58E-01 -6.09E-01 -2.7 -5.64E-01 -5.32E-01 -5.78E-01 -2.6 -5.35E-01 -5.06E-01 -5.47E-01 -2.5 -5.06E-01 -4.80E-01 -5.16E-01 -2.4 -4.78E-01 -4.53E-01 -4.85E-01 -2.3 -4.49E-01 -4.27E-01 -4.54E-01 -2.2 -4.20E-01 -4.01E-01 -4.23E-01 -2.1 -3.91E-01 -3.75E-01 -3.92E-01 -2.0 -3.63E-01 -3.49E-01 -3.62E-01 -1.9 -3.34E-01 -3.22E-01 -3.31E-01 -1.8 -3.05E-01 -2.96E-01 -3.00E-01 -1.7 -2.76E-01 -2.70E-01 -2.69E-01 -1.6 -2.47E-01 -2.44E-01 -2.38E-01 -1.5 -2.19E-01 -2.18E-01 -2.07E-01 -1.4 -1.90E-01 -1.91E-01 -1.76E-01 -1.3 -1.61E-01 -1.65E-01 -1.45E-01 -1.2 -1.32E-01 -1.39E-01 -1.14E-01 -1.1 -1.04E-01 -1.13E-01 -8.34E-02 -1.0 -7.48E-02 -8.65E-02 -5.25E-02 -0.9 -4.60E-02 -6.03E-02 -2.62E-02 -0.8 -2.19E-02 -3.41E-02 -1.13E-02 -0.7 -7.72E-03 -1.41E-02 -4.29E-03 -0.6 -2.18E-03 -4.02E-03 -7.69E-04 -0.5 -2.64E-04 -7.35E-04 -2.43E-05 -0.4 -9.72E-06 -5.36E-05 -2.71E-07 -0.3 -2.57E-07 -2.26E-06 -4.37E-09 -0.2 -5.83E-09 -8.45E-08 -1.82E-09 -0.1 1.77E-09 -1.42E-09 -1.68E-09 0.0 1.78E-09 1.91E-09 -1.62E-09 0.1 1.79E-09 1.92E-09 -1.61E-09 0.2 1.79E-09 1.93E-09 -1.61E-09 0.3 1.80E-09 1.94E-09 5.51E-10 0.4 1.81E-09 1.95E-09 5.52E-10 0.5 1.82E-09 1.96E-09 5.54E-10 0.6 1.82E-09 1.97E-09 5.55E-10 0.7 1.83E-09 1.98E-09 5.57E-10 0.8 1.84E-09 1.99E-09 5.58E-10 0.9 1.85E-09 2.00E-09 5.60E-10 1.0 1.85E-09 2.01E-09 5.61E-10 1.1 1.86E-09 2.02E-09 5.63E-10 1.2 1.87E-09 2.03E-09 5.64E-10 1.3 1.87E-09 2.04E-09 5.65E-10 1.4 1.88E-09 2.05E-09 5.67E-10 1.5 1.89E-09 2.06E-09 5.68E-10 1.6 1.90E-09 2.07E-09 5.70E-10 1.7 1.90E-09 2.08E-09 5.71E-10 1.8 1.91E-09 2.09E-09 5.73E-10 1.9 1.92E-09 2.10E-09 5.74E-10 2.0 1.93E-09 2.11E-09 5.76E-10 2.1 1.93E-09 2.12E-09 5.77E-10 2.2 1.94E-09 2.13E-09 5.79E-10 2.3 1.95E-09 2.14E-09 5.80E-10 2.4 1.96E-09 2.15E-09 5.82E-10 2.5 1.96E-09 2.16E-09 5.83E-10 2.6 1.97E-09 2.17E-09 5.85E-10 2.7 1.98E-09 2.18E-09 5.86E-10 2.8 1.98E-09 2.19E-09 5.88E-10 2.9 1.99E-09 2.20E-09 5.89E-10 3.0 2.00E-09 2.21E-09 5.91E-10 3.1 2.01E-09 2.22E-09 5.92E-10 3.2 2.01E-09 2.23E-09 5.94E-10 3.3 2.02E-09 2.24E-09 5.95E-10 | [POWER Clamp] | VIN IIN IIN IIN 0.0 5.48E-10 1.27E-09 -2.13E-10 -0.1 5.49E-10 1.28E-09 -2.13E-10 -0.2 5.50E-10 1.29E-09 -2.13E-10 -0.3 5.50E-10 1.29E-09 -2.14E-10 -0.4 5.51E-10 1.30E-09 -2.14E-10 -0.5 5.51E-10 1.30E-09 -2.14E-10 -0.6 5.52E-10 1.31E-09 -2.15E-10 -0.7 5.52E-10 1.32E-09 -2.15E-10 -0.8 5.53E-10 1.32E-09 -2.15E-10 -0.9 5.53E-10 1.33E-09 -2.16E-10 -1.0 5.54E-10 1.33E-09 -2.16E-10 -1.1 5.54E-10 1.34E-09 -2.16E-10 -1.2 5.55E-10 1.35E-09 -2.17E-10 -1.3 5.55E-10 1.35E-09 -2.17E-10 -1.4 5.56E-10 1.36E-09 -2.17E-10 -1.5 5.56E-10 1.36E-09 -2.18E-10 -1.6 5.57E-10 1.37E-09 -2.18E-10 -1.7 5.57E-10 1.38E-09 -2.18E-10 -1.8 5.58E-10 1.38E-09 -2.19E-10 -1.9 5.58E-10 1.39E-09 -2.19E-10 -2.0 5.59E-10 1.39E-09 -2.19E-10 -2.1 5.59E-10 1.40E-09 -2.20E-10 -2.2 5.60E-10 1.41E-09 -2.20E-10 -2.3 5.60E-10 1.41E-09 -2.20E-10 -2.4 5.61E-10 1.42E-09 -2.21E-10 -2.5 5.61E-10 1.42E-09 -2.21E-10 -2.6 5.62E-10 1.43E-09 -2.21E-10 -2.7 5.62E-10 1.44E-09 -2.22E-10 -2.8 5.63E-10 1.44E-09 -2.22E-10 -2.9 5.63E-10 1.45E-09 -2.22E-10 -3.0 5.64E-10 1.45E-09 -2.23E-10 -3.1 5.64E-10 1.46E-09 -2.23E-10 -3.2 5.65E-10 1.47E-09 -2.23E-10 -3.3 5.65E-10 1.47E-09 -2.24E-10 | |[End data_i | |====================================================================== | [Model] cntrl_oe Model_type Input Vinh=2.0 Vinl=0.8 | variable typ min max C_comp 4.0pf 4.0pf 4.0pf [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] |VIN IIN IIN IIN -3.3 -7.37E-01 -6.89E-01 -7.63E-01 -3.2 -7.08E-01 -6.63E-01 -7.33E-01 -3.1 -6.79E-01 -6.37E-01 -7.02E-01 -3.0 -6.50E-01 -6.11E-01 -6.71E-01 -2.9 -6.21E-01 -5.84E-01 -6.40E-01 -2.8 -5.93E-01 -5.58E-01 -6.09E-01 -2.7 -5.64E-01 -5.32E-01 -5.78E-01 -2.6 -5.35E-01 -5.06E-01 -5.47E-01 -2.5 -5.06E-01 -4.80E-01 -5.16E-01 -2.4 -4.78E-01 -4.53E-01 -4.85E-01 -2.3 -4.49E-01 -4.27E-01 -4.54E-01 -2.2 -4.20E-01 -4.01E-01 -4.23E-01 -2.1 -3.91E-01 -3.75E-01 -3.92E-01 -2.0 -3.63E-01 -3.49E-01 -3.62E-01 -1.9 -3.34E-01 -3.22E-01 -3.31E-01 -1.8 -3.05E-01 -2.96E-01 -3.00E-01 -1.7 -2.76E-01 -2.70E-01 -2.69E-01 -1.6 -2.47E-01 -2.44E-01 -2.38E-01 -1.5 -2.19E-01 -2.18E-01 -2.07E-01 -1.4 -1.90E-01 -1.91E-01 -1.76E-01 -1.3 -1.61E-01 -1.65E-01 -1.45E-01 -1.2 -1.32E-01 -1.39E-01 -1.14E-01 -1.1 -1.04E-01 -1.13E-01 -8.34E-02 -1.0 -7.48E-02 -8.65E-02 -5.25E-02 -0.9 -4.60E-02 -6.03E-02 -2.62E-02 -0.8 -2.19E-02 -3.41E-02 -1.13E-02 -0.7 -7.72E-03 -1.41E-02 -4.29E-03 -0.6 -2.18E-03 -4.02E-03 -7.69E-04 -0.5 -2.64E-04 -7.35E-04 -2.43E-05 -0.4 -9.72E-06 -5.36E-05 -2.71E-07 -0.3 -2.57E-07 -2.26E-06 -4.37E-09 -0.2 -5.83E-09 -8.45E-08 -1.82E-09 -0.1 1.77E-10 -1.42E-09 -1.68E-09 0.0 1.78E-10 1.91E-10 -1.60E-09 0.1 1.79E-10 4.52E-10 4.17E-09 0.2 1.79E-10 4.53E-10 4.18E-09 0.3 1.80E-10 4.53E-10 4.18E-09 0.4 1.81E-10 4.54E-10 4.19E-09 0.5 1.82E-10 4.54E-10 4.19E-09 0.6 1.82E-10 4.55E-10 4.20E-09 0.7 1.83E-10 4.55E-10 4.20E-09 0.8 1.84E-10 4.56E-10 4.21E-09 0.9 1.85E-10 4.56E-10 4.21E-09 1.0 1.85E-10 4.57E-10 4.22E-09 1.1 1.86E-10 4.57E-10 4.22E-09 1.2 1.87E-10 4.58E-10 4.23E-09 1.3 1.87E-10 4.58E-10 4.23E-09 1.4 1.88E-10 4.59E-10 4.24E-09 1.5 1.89E-10 4.59E-10 4.24E-09 1.6 1.90E-10 4.60E-10 4.25E-09 1.7 1.90E-10 4.60E-10 4.25E-09 1.8 1.91E-10 4.61E-10 4.26E-09 1.9 1.92E-10 4.61E-10 4.26E-09 2.0 1.93E-10 4.62E-10 4.27E-09 2.1 1.93E-10 4.62E-10 4.27E-09 2.2 1.94E-10 4.63E-10 4.28E-09 2.3 1.95E-10 4.63E-10 4.28E-09 2.4 1.96E-10 4.64E-10 4.29E-09 2.5 1.96E-10 4.64E-10 4.29E-09 2.6 1.97E-10 4.65E-10 4.30E-09 2.7 1.98E-10 4.65E-10 4.30E-09 2.8 1.98E-10 4.66E-10 4.31E-09 2.9 1.99E-10 4.66E-10 4.31E-09 3.0 2.00E-10 4.67E-10 4.32E-09 3.1 2.01E-10 4.67E-10 4.32E-09 3.2 2.01E-10 4.68E-10 4.33E-09 3.3 2.02E-10 4.68E-10 4.33E-09 | [POWER Clamp] |VIN IIN IIN IIN 0.0 3.45E-10 2.30E-10 2.68E-10 -0.1 3.46E-10 2.31E-10 2.69E-10 -0.2 3.47E-10 2.31E-10 2.69E-10 -0.3 3.48E-10 2.32E-10 2.70E-10 -0.4 3.49E-10 2.32E-10 2.70E-10 -0.5 3.50E-10 2.33E-10 2.71E-10 -0.6 3.51E-10 2.33E-10 2.71E-10 -0.7 3.52E-10 2.34E-10 2.72E-10 -0.8 3.53E-10 2.34E-10 2.72E-10 -0.9 3.54E-10 2.35E-10 2.73E-10 -1.0 3.55E-10 2.35E-10 2.73E-10 -1.1 3.56E-10 2.36E-10 2.74E-10 -1.2 3.57E-10 2.36E-10 2.74E-10 -1.3 3.58E-10 2.37E-10 2.75E-10 -1.4 3.59E-10 2.37E-10 2.75E-10 -1.5 3.60E-10 2.38E-10 2.76E-10 -1.6 3.61E-10 2.38E-10 2.76E-10 -1.7 3.62E-10 2.39E-10 2.77E-10 -1.8 3.63E-10 2.39E-10 2.77E-10 -1.9 3.64E-10 2.40E-10 2.78E-10 -2.0 3.65E-10 2.40E-10 2.78E-10 -2.1 3.66E-10 2.41E-10 2.79E-10 -2.2 3.67E-10 2.41E-10 2.79E-10 -2.3 3.68E-10 2.42E-10 2.80E-10 -2.4 3.69E-10 2.42E-10 2.80E-10 -2.5 3.70E-10 2.43E-10 2.81E-10 -2.6 3.71E-10 2.43E-10 2.81E-10 -2.7 3.72E-10 2.44E-10 2.82E-10 -2.8 3.73E-10 2.44E-10 2.82E-10 -2.9 3.74E-10 2.45E-10 2.83E-10 -3.0 3.75E-10 2.45E-10 2.83E-10 -3.1 3.76E-10 2.46E-10 2.84E-10 -3.2 3.77E-10 2.46E-10 2.84E-10 -3.3 3.78E-10 2.47E-10 2.85E-10 | |[End cntrl_oe | |====================================================================== | [Model] data_o_3state Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Vmeas=1.5 Rref=500 Cref=50p | variable typ min max C_comp 8.0pf 8.0pf 8.0pf | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] |VOUT IOUT IOUT IOUT 6.6 -1.10E-01 -8.72E-02 -1.39E-01 6.5 -1.10E-01 -8.68E-02 -1.39E-01 6.4 -1.10E-01 -8.64E-02 -1.38E-01 6.3 -1.09E-01 -8.60E-02 -1.37E-01 6.2 -1.09E-01 -8.56E-02 -1.36E-01 6.1 -1.08E-01 -8.52E-02 -1.35E-01 6.0 -1.08E-01 -8.48E-02 -1.35E-01 5.9 -1.08E-01 -8.44E-02 -1.34E-01 5.8 -1.07E-01 -8.40E-02 -1.33E-01 5.7 -1.07E-01 -8.36E-02 -1.32E-01 5.6 -1.06E-01 -8.32E-02 -1.31E-01 5.5 -1.06E-01 -8.28E-02 -1.31E-01 5.4 -1.06E-01 -8.24E-02 -1.30E-01 5.3 -1.05E-01 -8.20E-02 -1.29E-01 5.2 -1.05E-01 -8.16E-02 -1.28E-01 5.1 -1.04E-01 -8.12E-02 -1.27E-01 5.0 -1.04E-01 -8.08E-02 -1.27E-01 4.9 -1.04E-01 -8.04E-02 -1.26E-01 4.8 -1.03E-01 -8.00E-02 -1.25E-01 4.7 -1.03E-01 -7.96E-02 -1.24E-01 4.6 -1.02E-01 -7.92E-02 -1.23E-01 4.5 -1.02E-01 -7.88E-02 -1.23E-01 4.4 -1.02E-01 -7.84E-02 -1.22E-01 4.3 -1.01E-01 -7.80E-02 -1.21E-01 4.2 -1.01E-01 -7.76E-02 -1.20E-01 4.1 -1.00E-01 -7.72E-02 -1.19E-01 4.0 -1.00E-01 -7.68E-02 -1.19E-01 3.9 -9.97E-02 -7.64E-02 -1.18E-01 3.8 -9.91E-02 -7.60E-02 -1.17E-01 3.7 -9.87E-02 -7.56E-02 -1.16E-01 3.6 -9.83E-02 -7.52E-02 -1.15E-01 3.5 -9.79E-02 -7.48E-02 -1.15E-01 3.4 -9.75E-02 -7.44E-02 -1.14E-01 3.3 -9.70E-02 -7.40E-02 -1.13E-01 3.2 -9.66E-02 -7.36E-02 -1.12E-01 3.1 -9.61E-02 -7.32E-02 -1.11E-01 3.0 -9.56E-02 -7.28E-02 -1.11E-01 2.9 -9.50E-02 -7.23E-02 -1.10E-01 2.8 -9.45E-02 -7.19E-02 -1.09E-01 2.7 -9.39E-02 -7.14E-02 -1.08E-01 2.6 -9.32E-02 -7.09E-02 -1.07E-01 2.5 -9.25E-02 -7.04E-02 -1.07E-01 2.4 -9.16E-02 -6.98E-02 -1.06E-01 2.3 -9.07E-02 -6.92E-02 -1.05E-01 2.2 -8.97E-02 -6.86E-02 -1.04E-01 2.1 -8.86E-02 -6.78E-02 -1.03E-01 2.0 -8.75E-02 -6.70E-02 -1.03E-01 1.9 -8.63E-02 -6.61E-02 -1.02E-01 1.8 -8.49E-02 -6.46E-02 -1.01E-01 1.7 -8.33E-02 -6.41E-02 -1.00E-01 1.6 -8.14E-02 -6.29E-02 -9.93E-02 1.5 -7.92E-02 -6.15E-02 -9.85E-02 1.4 -7.67E-02 -5.99E-02 -9.70E-02 1.3 -7.38E-02 -5.79E-02 -9.54E-02 1.2 -7.05E-02 -5.56E-02 -9.15E-02 1.1 -6.67E-02 -5.30E-02 -8.65E-02 1.0 -6.25E-02 -5.00E-02 -8.09E-02 0.9 -5.79E-02 -4.66E-02 -7.48E-02 0.8 -5.29E-02 -4.28E-02 -6.82E-02 0.7 -4.76E-02 -3.86E-02 -6.11E-02 0.6 -4.18E-02 -3.41E-02 -5.35E-02 0.5 -3.56E-02 -2.92E-02 -4.55E-02 0.4 -2.91E-02 -2.40E-02 -3.71E-02 0.3 -2.23E-02 -1.85E-02 -2.83E-02 0.2 -1.51E-02 -1.26E-02 -1.92E-02 0.1 -7.72E-03 -6.44E-03 -9.74E-03 0.0 -5.06E-06 4.41E-06 -1.35E-05 -0.1 7.95E-03 6.72E-03 9.94E-03 -0.2 1.61E-02 1.36E-02 2.01E-02 -0.3 2.46E-02 2.08E-02 3.04E-02 -0.4 3.32E-02 2.83E-02 4.09E-02 -0.5 4.19E-02 3.59E-02 5.15E-02 -0.6 5.08E-02 4.38E-02 6.22E-02 -0.7 6.00E-02 5.20E-02 7.30E-02 -0.8 6.93E-02 6.06E-02 8.39E-02 -0.9 7.86E-02 6.92E-02 9.48E-02 -1.0 8.80E-02 7.79E-02 1.06E-01 -1.1 9.73E-02 8.65E-02 1.17E-01 -1.2 1.07E-01 9.52E-02 1.28E-01 -1.3 1.16E-01 1.04E-01 1.38E-01 -1.4 1.25E-01 1.12E-01 1.49E-01 -1.5 1.35E-01 1.21E-01 1.60E-01 -1.6 1.44E-01 1.30E-01 1.71E-01 -1.7 1.53E-01 1.38E-01 1.82E-01 -1.8 1.63E-01 1.47E-01 1.93E-01 -1.9 1.72E-01 1.56E-01 2.04E-01 -2.0 1.81E-01 1.64E-01 2.15E-01 -2.1 1.91E-01 1.73E-01 2.26E-01 -2.2 2.00E-01 1.82E-01 2.37E-01 -2.3 2.09E-01 1.90E-01 2.48E-01 -2.4 2.19E-01 1.99E-01 2.58E-01 -2.5 2.28E-01 2.07E-01 2.69E-01 -2.6 2.37E-01 2.16E-01 2.80E-01 -2.7 2.47E-01 2.25E-01 2.91E-01 -2.8 2.56E-01 2.33E-01 3.02E-01 -2.9 2.65E-01 2.42E-01 3.13E-01 -3.0 2.75E-01 2.51E-01 3.24E-01 -3.1 2.84E-01 2.59E-01 3.35E-01 -3.2 2.93E-01 2.68E-01 3.46E-01 -3.3 3.03E-01 2.77E-01 3.57E-01 | [Pulldown] |VOUT IOUT IOUT IOUT -3.3 1.80E-05 1.60E-05 1.50E-05 -3.2 1.80E-05 1.60E-05 1.50E-05 -3.1 1.80E-05 1.60E-05 1.50E-05 -3.0 1.80E-05 1.60E-05 1.50E-05 -2.9 1.80E-05 1.60E-05 1.50E-05 -2.8 1.80E-05 1.60E-05 1.50E-05 -2.7 1.80E-05 1.60E-05 1.50E-05 -2.6 1.80E-05 1.60E-05 1.50E-05 -2.5 1.80E-05 1.60E-05 1.50E-05 -2.4 1.80E-05 1.60E-05 1.50E-05 -2.3 1.80E-05 1.60E-05 1.50E-05 -2.2 1.80E-05 1.60E-05 1.50E-05 -2.1 1.80E-05 1.60E-05 1.50E-05 -2.0 1.80E-05 1.60E-05 1.50E-05 -1.9 1.80E-05 1.60E-05 1.50E-05 -1.8 1.80E-05 1.60E-05 1.50E-05 -1.7 1.80E-05 1.60E-05 1.50E-05 -1.6 1.80E-05 1.60E-05 1.50E-05 -1.5 1.80E-05 1.60E-05 1.50E-05 -1.4 1.80E-05 1.60E-05 1.50E-05 -1.3 1.80E-05 1.60E-05 1.50E-05 -1.2 1.80E-05 1.60E-05 1.50E-05 -1.1 1.80E-05 1.60E-05 -1.66E-02 -1.0 -2.52E-02 -1.07E-02 -4.55E-02 -0.9 -3.71E-02 -2.53E-02 -6.57E-02 -0.8 -4.71E-02 -3.07E-02 -6.91E-02 -0.7 -5.12E-02 -3.81E-02 -6.56E-02 -0.6 -4.78E-02 -3.92E-02 -5.91E-02 -0.5 -4.12E-02 -3.48E-02 -5.00E-02 -0.4 -3.31E-02 -2.82E-02 -4.00E-02 -0.3 -2.47E-02 -2.10E-02 -2.99E-02 -0.2 -1.64E-02 -1.39E-02 -1.99E-02 -0.1 -8.13E-03 -6.88E-03 -9.88E-03 0.0 -3.16E-05 -2.71E-05 -3.72E-05 0.1 7.93E-03 6.67E-03 9.68E-03 0.2 1.57E-02 1.32E-02 1.92E-02 0.3 2.32E-02 1.94E-02 2.85E-02 0.4 3.03E-02 2.53E-02 3.74E-02 0.5 3.71E-02 3.08E-02 4.59E-02 0.6 4.34E-02 3.60E-02 5.39E-02 0.7 4.93E-02 4.07E-02 6.13E-02 0.8 5.47E-02 4.50E-02 6.82E-02 0.9 5.95E-02 4.88E-02 7.45E-02 1.0 6.38E-02 5.21E-02 8.01E-02 1.1 6.76E-02 5.49E-02 8.50E-02 1.2 7.08E-02 5.73E-02 8.92E-02 1.3 7.34E-02 5.86E-02 9.18E-02 1.4 7.56E-02 6.05E-02 9.40E-02 1.5 7.66E-02 6.20E-02 9.50E-02 1.6 7.87E-02 6.30E-02 9.71E-02 1.7 7.99E-02 6.38E-02 9.83E-02 1.8 8.08E-02 6.44E-02 9.92E-02 1.9 8.15E-02 6.48E-02 9.99E-02 2.0 8.21E-02 6.52E-02 1.00E-01 2.1 8.25E-02 6.55E-02 1.01E-01 2.2 8.29E-02 6.57E-02 1.01E-01 2.3 8.31E-02 6.59E-02 1.02E-01 2.4 8.34E-02 6.61E-02 1.02E-01 2.5 8.36E-02 6.63E-02 1.02E-01 2.6 8.37E-02 6.64E-02 1.02E-01 2.7 8.38E-02 6.65E-02 1.02E-01 2.8 8.40E-02 6.66E-02 1.02E-01 2.9 8.41E-02 6.67E-02 1.02E-01 3.0 8.41E-02 6.68E-02 1.03E-01 3.1 8.42E-02 6.69E-02 1.03E-01 3.2 8.43E-02 6.69E-02 1.03E-01 3.3 8.43E-02 6.70E-02 1.03E-01 3.4 8.44E-02 6.71E-02 1.03E-01 3.5 8.44E-02 6.71E-02 1.03E-01 3.6 8.44E-02 6.72E-02 1.03E-01 3.7 8.45E-02 6.72E-02 1.03E-01 3.8 8.45E-02 6.73E-02 1.03E-01 3.9 8.45E-02 6.73E-02 1.03E-01 4.0 8.46E-02 6.74E-02 1.03E-01 4.1 8.46E-02 6.74E-02 1.03E-01 4.2 8.46E-02 6.75E-02 1.03E-01 4.3 8.47E-02 6.75E-02 1.03E-01 4.4 8.47E-02 6.76E-02 1.03E-01 4.5 8.47E-02 6.77E-02 1.03E-01 4.6 8.48E-02 6.77E-02 1.03E-01 4.7 8.48E-02 6.78E-02 1.03E-01 4.8 8.49E-02 6.79E-02 1.03E-01 4.9 8.50E-02 6.80E-02 1.03E-01 5.0 8.50E-02 6.82E-02 1.03E-01 5.1 8.52E-02 6.83E-02 1.04E-01 5.2 8.53E-02 6.85E-02 1.04E-01 5.3 8.55E-02 6.87E-02 1.04E-01 5.4 8.57E-02 6.90E-02 1.04E-01 5.5 8.59E-02 6.93E-02 1.04E-01 5.6 8.62E-02 6.96E-02 1.05E-01 5.7 8.65E-02 7.00E-02 1.05E-01 5.8 8.69E-02 7.04E-02 1.05E-01 5.9 8.73E-02 7.09E-02 1.06E-01 6.0 8.78E-02 7.15E-02 1.06E-01 6.1 8.84E-02 7.21E-02 1.07E-01 6.2 8.91E-02 7.28E-02 1.07E-01 6.3 8.98E-02 7.37E-02 1.08E-01 6.4 9.07E-02 7.47E-02 1.09E-01 6.5 9.16E-02 7.59E-02 1.10E-01 6.6 9.28E-02 7.76E-02 1.11E-01 | [GND Clamp] |VOUT IOUT IOUT IOUT -3.3 -7.03E-01 -7.78E-01 -6.82E-01 -3.2 -6.76E-01 -7.49E-01 -6.55E-01 -3.1 -6.48E-01 -7.19E-01 -6.28E-01 -3.0 -6.21E-01 -6.89E-01 -6.01E-01 -2.9 -5.94E-01 -6.60E-01 -5.74E-01 -2.8 -5.67E-01 -6.30E-01 -5.47E-01 -2.7 -5.40E-01 -6.00E-01 -5.20E-01 -2.6 -5.12E-01 -5.71E-01 -4.93E-01 -2.5 -4.85E-01 -5.41E-01 -4.66E-01 -2.4 -4.58E-01 -5.11E-01 -4.39E-01 -2.3 -4.31E-01 -4.82E-01 -4.12E-01 -2.2 -4.04E-01 -4.52E-01 -3.85E-01 -2.1 -3.76E-01 -4.22E-01 -3.58E-01 -2.0 -3.49E-01 -3.93E-01 -3.31E-01 -1.9 -3.22E-01 -3.63E-01 -3.04E-01 -1.8 -2.95E-01 -3.33E-01 -2.77E-01 -1.7 -2.68E-01 -3.04E-01 -2.50E-01 -1.6 -2.40E-01 -2.74E-01 -2.23E-01 -1.5 -2.13E-01 -2.44E-01 -1.96E-01 -1.4 -1.86E-01 -2.15E-01 -1.69E-01 -1.3 -1.59E-01 -1.85E-01 -1.42E-01 -1.2 -1.32E-01 -1.55E-01 -1.15E-01 -1.1 -1.04E-01 -1.26E-01 -8.80E-02 -1.0 -7.71E-02 -9.59E-02 -5.82E-02 -0.9 -4.99E-02 -6.62E-02 -2.78E-02 -0.8 -2.27E-02 -3.65E-02 -1.14E-02 -0.7 -7.66E-03 -1.46E-02 -4.29E-03 -0.6 -2.08E-03 -3.95E-03 -7.32E-04 -0.5 -2.38E-04 -7.05E-04 -2.18E-05 -0.4 -8.31E-06 -5.00E-05 -2.31E-07 -0.3 -2.07E-07 -2.03E-06 -4.21E-09 -0.2 -3.87E-09 -7.20E-08 1.69E-09 -0.1 3.11E-09 -3.08E-09 1.69E-09 0.0 3.11E-09 2.75E-09 1.69E-09 0.1 3.11E-09 2.75E-09 1.69E-09 0.2 3.11E-09 2.75E-09 1.69E-09 0.3 3.11E-09 2.75E-09 1.69E-09 0.4 3.11E-09 2.75E-09 1.69E-09 0.5 3.11E-09 2.75E-09 1.69E-09 0.6 3.11E-09 2.75E-09 1.69E-09 0.7 3.11E-09 2.75E-09 1.69E-09 0.8 3.11E-09 2.75E-09 1.69E-09 0.9 3.11E-09 2.75E-09 1.69E-09 1.0 3.11E-09 2.75E-09 1.69E-09 1.1 3.11E-09 2.75E-09 1.69E-09 1.2 3.11E-09 2.75E-09 1.69E-09 1.3 3.11E-09 2.75E-09 1.69E-09 1.4 3.11E-09 2.75E-09 1.69E-09 1.5 3.11E-09 2.75E-09 1.69E-09 1.6 3.11E-09 2.75E-09 1.69E-09 1.7 3.11E-09 2.75E-09 1.69E-09 1.8 3.11E-09 2.75E-09 1.69E-09 1.9 3.11E-09 2.75E-09 1.69E-09 2.0 3.11E-09 2.75E-09 1.69E-09 2.1 3.11E-09 2.75E-09 1.69E-09 2.2 3.11E-09 2.75E-09 1.69E-09 2.3 3.11E-09 2.75E-09 1.69E-09 2.4 3.11E-09 2.75E-09 1.69E-09 2.5 3.11E-09 2.75E-09 1.69E-09 2.6 3.11E-09 2.75E-09 1.69E-09 2.7 3.11E-09 2.75E-09 1.69E-09 2.8 3.11E-09 2.75E-09 1.69E-09 2.9 3.11E-09 2.75E-09 1.69E-09 3.0 3.11E-09 2.75E-09 1.69E-09 3.1 3.11E-09 2.75E-09 1.69E-09 3.2 3.11E-09 2.75E-09 1.69E-09 3.3 3.11E-09 2.75E-09 1.69E-09 | [POWER Clamp] |VOUT IOUT IOUT IOUT 0.0 1.18E-09 2.90E-09 6.13E-10 -0.1 1.19E-09 2.90E-09 6.14E-10 -0.2 1.19E-09 2.91E-09 6.14E-10 -0.3 1.20E-09 2.91E-09 6.15E-10 -0.4 1.20E-09 2.92E-09 6.15E-10 -0.5 1.21E-09 2.92E-09 6.16E-10 -0.6 1.21E-09 2.92E-09 6.16E-10 -0.7 1.22E-09 2.93E-09 6.17E-10 -0.8 1.22E-09 2.93E-09 6.17E-10 -0.9 1.23E-09 2.94E-09 6.18E-10 -1.0 1.23E-09 2.94E-09 6.18E-10 -1.1 1.24E-09 2.94E-09 6.19E-10 -1.2 1.24E-09 2.95E-09 6.19E-10 -1.3 1.25E-09 2.95E-09 6.20E-10 -1.4 1.25E-09 2.96E-09 6.20E-10 -1.5 1.26E-09 2.96E-09 6.21E-10 -1.6 1.26E-09 2.96E-09 6.21E-10 -1.7 1.27E-09 2.97E-09 6.22E-10 -1.8 1.27E-09 2.97E-09 6.22E-10 -1.9 1.28E-09 2.98E-09 6.23E-10 -2.0 1.28E-09 2.98E-09 6.23E-10 -2.1 1.29E-09 2.98E-09 6.24E-10 -2.2 1.29E-09 2.99E-09 6.24E-10 -2.3 1.30E-09 2.99E-09 6.25E-10 -2.4 1.30E-09 3.00E-09 6.25E-10 -2.5 1.31E-09 3.00E-09 6.26E-10 -2.6 1.31E-09 3.00E-09 6.26E-10 -2.7 1.32E-09 3.01E-09 6.27E-10 -2.8 1.32E-09 3.01E-09 6.27E-10 -2.9 1.33E-09 3.02E-09 6.28E-10 -3.0 1.33E-09 3.02E-09 6.28E-10 -3.1 1.34E-09 3.02E-09 6.29E-10 -3.2 1.34E-09 3.03E-09 6.29E-10 -3.3 1.35E-09 3.03E-09 6.30E-10 | [Ramp] dV/dt_r 1.67E+00/2.8E-10 1.47E+00/4.4E-10 1.88E+00/2E-10 dV/dt_f 1.68E+00/2E-10 1.48E+00/2.8E-10 1.89E+00/1.60E-10 | [Falling Waveform] R_fixture=75 C_fixture=0p V_fixture=3.30 V_fixture_min=3.00 V_fixture_max=3.60 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 3.300E+00 3.000E+00 3.600E+00 4.000E-11 3.300E+00 3.000E+00 3.600E+00 8.000E-11 3.300E+00 3.000E+00 3.600E+00 1.200E-10 3.300E+00 3.000E+00 3.600E+00 1.600E-10 3.300E+00 3.000E+00 3.600E+00 2.000E-10 3.299E+00 2.999E+00 3.600E+00 2.400E-10 3.299E+00 2.999E+00 3.599E+00 2.800E-10 3.299E+00 2.999E+00 3.599E+00 3.200E-10 3.299E+00 2.998E+00 3.601E+00 3.600E-10 3.301E+00 2.998E+00 3.607E+00 4.000E-10 3.306E+00 3.000E+00 3.619E+00 4.400E-10 3.317E+00 3.005E+00 3.642E+00 4.800E-10 3.336E+00 3.014E+00 3.597E+00 5.200E-10 3.336E+00 3.029E+00 3.396E+00 5.600E-10 3.249E+00 3.043E+00 3.098E+00 6.000E-10 3.069E+00 3.020E+00 2.706E+00 6.400E-10 2.850E+00 2.931E+00 2.198E+00 6.800E-10 2.595E+00 2.790E+00 1.665E+00 7.200E-10 2.282E+00 2.635E+00 1.173E+00 7.600E-10 1.904E+00 2.464E+00 8.484E-01 8.000E-10 1.522E+00 2.255E+00 6.833E-01 8.400E-10 1.195E+00 2.031E+00 5.937E-01 8.800E-10 9.588E-01 1.816E+00 5.416E-01 9.200E-10 8.092E-01 1.598E+00 5.125E-01 9.600E-10 7.140E-01 1.377E+00 4.977E-01 1.000E-09 6.512E-01 1.174E+00 4.900E-01 1.040E-09 6.090E-01 1.003E+00 4.858E-01 1.080E-09 5.811E-01 8.716E-01 4.827E-01 1.120E-09 5.634E-01 7.753E-01 4.801E-01 1.160E-09 5.522E-01 7.074E-01 4.774E-01 1.200E-09 5.448E-01 6.604E-01 4.750E-01 1.240E-09 5.399E-01 6.286E-01 4.727E-01 1.280E-09 5.364E-01 6.074E-01 4.706E-01 1.320E-09 5.336E-01 5.932E-01 4.685E-01 1.360E-09 5.312E-01 5.835E-01 4.667E-01 1.400E-09 5.289E-01 5.767E-01 4.650E-01 1.440E-09 5.268E-01 5.719E-01 4.634E-01 1.480E-09 5.248E-01 5.684E-01 4.619E-01 1.520E-09 5.230E-01 5.659E-01 4.606E-01 1.560E-09 5.213E-01 5.640E-01 4.594E-01 1.600E-09 5.198E-01 5.624E-01 4.584E-01 1.640E-09 5.183E-01 5.609E-01 4.574E-01 1.680E-09 5.170E-01 5.595E-01 4.566E-01 1.720E-09 5.157E-01 5.582E-01 4.558E-01 1.760E-09 5.144E-01 5.570E-01 4.552E-01 1.800E-09 5.133E-01 5.559E-01 4.546E-01 1.840E-09 5.122E-01 5.548E-01 4.540E-01 1.880E-09 5.113E-01 5.538E-01 4.536E-01 1.920E-09 5.103E-01 5.528E-01 4.532E-01 1.960E-09 5.095E-01 5.519E-01 4.528E-01 2.000E-09 5.087E-01 5.510E-01 4.525E-01 2.040E-09 5.080E-01 5.502E-01 4.522E-01 2.080E-09 5.073E-01 5.494E-01 4.520E-01 2.120E-09 5.067E-01 5.487E-01 4.517E-01 2.160E-09 5.061E-01 5.481E-01 4.516E-01 2.200E-09 5.056E-01 5.475E-01 4.514E-01 2.240E-09 5.051E-01 5.469E-01 4.513E-01 2.280E-09 5.047E-01 5.463E-01 4.511E-01 2.320E-09 5.043E-01 5.458E-01 4.510E-01 2.360E-09 5.039E-01 5.454E-01 4.509E-01 2.400E-09 5.036E-01 5.450E-01 4.508E-01 2.440E-09 5.033E-01 5.446E-01 4.507E-01 2.480E-09 5.030E-01 5.442E-01 4.507E-01 2.520E-09 5.027E-01 5.439E-01 4.506E-01 2.560E-09 5.025E-01 5.435E-01 4.506E-01 2.600E-09 5.023E-01 5.432E-01 4.505E-01 2.640E-09 5.021E-01 5.430E-01 4.505E-01 2.680E-09 5.019E-01 5.427E-01 4.504E-01 2.720E-09 5.017E-01 5.425E-01 4.504E-01 2.760E-09 5.016E-01 5.423E-01 4.504E-01 2.800E-09 5.015E-01 5.421E-01 4.503E-01 2.840E-09 5.013E-01 5.419E-01 4.503E-01 2.880E-09 5.012E-01 5.417E-01 4.503E-01 2.920E-09 5.011E-01 5.416E-01 4.503E-01 2.960E-09 5.010E-01 5.414E-01 4.502E-01 3.000E-09 5.009E-01 5.413E-01 4.502E-01 3.040E-09 5.008E-01 5.412E-01 4.502E-01 3.080E-09 5.008E-01 5.411E-01 4.502E-01 3.120E-09 5.007E-01 5.410E-01 4.502E-01 3.160E-09 5.006E-01 5.409E-01 4.502E-01 3.200E-09 5.006E-01 5.408E-01 4.502E-01 3.240E-09 5.005E-01 5.407E-01 4.501E-01 3.280E-09 5.005E-01 5.406E-01 4.501E-01 3.320E-09 5.004E-01 5.406E-01 4.501E-01 3.360E-09 5.004E-01 5.405E-01 4.501E-01 3.400E-09 5.003E-01 5.405E-01 4.501E-01 3.440E-09 5.003E-01 5.404E-01 4.501E-01 3.480E-09 5.003E-01 5.404E-01 4.501E-01 3.520E-09 5.002E-01 5.403E-01 4.501E-01 3.560E-09 5.002E-01 5.403E-01 4.501E-01 3.600E-09 5.002E-01 5.402E-01 4.501E-01 3.640E-09 5.002E-01 5.402E-01 4.501E-01 3.680E-09 5.001E-01 5.402E-01 4.501E-01 3.720E-09 5.001E-01 5.401E-01 4.501E-01 3.760E-09 5.001E-01 5.401E-01 4.501E-01 3.800E-09 5.001E-01 5.401E-01 4.501E-01 3.840E-09 5.001E-01 5.401E-01 4.501E-01 3.880E-09 5.000E-01 5.400E-01 4.500E-01 3.920E-09 5.000E-01 5.400E-01 4.500E-01 3.960E-09 5.000E-01 5.400E-01 4.500E-01 | [Falling Waveform] R_fixture=75 C_fixture=0p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 2.780E+00 2.462E+00 3.140E+00 4.000E-11 2.780E+00 2.462E+00 3.140E+00 8.000E-11 2.780E+00 2.462E+00 3.140E+00 1.200E-10 2.780E+00 2.462E+00 3.140E+00 1.600E-10 2.780E+00 2.462E+00 3.140E+00 2.000E-10 2.780E+00 2.462E+00 3.142E+00 2.400E-10 2.780E+00 2.462E+00 3.148E+00 2.800E-10 2.783E+00 2.462E+00 3.157E+00 3.200E-10 2.788E+00 2.462E+00 3.171E+00 3.600E-10 2.796E+00 2.463E+00 3.101E+00 4.000E-10 2.808E+00 2.466E+00 2.831E+00 4.400E-10 2.791E+00 2.471E+00 2.336E+00 4.800E-10 2.663E+00 2.478E+00 1.618E+00 5.200E-10 2.392E+00 2.487E+00 9.562E-01 5.600E-10 1.944E+00 2.489E+00 4.955E-01 6.000E-10 1.435E+00 2.439E+00 2.785E-01 6.400E-10 9.505E-01 2.297E+00 1.688E-01 6.800E-10 5.890E-01 2.031E+00 1.033E-01 7.200E-10 3.757E-01 1.689E+00 6.429E-02 7.600E-10 2.514E-01 1.341E+00 4.382E-02 8.000E-10 1.726E-01 1.015E+00 3.412E-02 8.400E-10 1.193E-01 7.387E-01 2.890E-02 8.800E-10 8.319E-02 5.132E-01 2.587E-02 9.200E-10 5.955E-02 3.513E-01 2.343E-02 9.600E-10 4.512E-02 2.409E-01 2.100E-02 1.000E-09 3.652E-02 1.674E-01 1.868E-02 1.040E-09 3.098E-02 1.178E-01 1.657E-02 1.080E-09 2.719E-02 8.399E-02 1.461E-02 1.120E-09 2.464E-02 6.117E-02 1.286E-02 1.160E-09 2.266E-02 4.618E-02 1.126E-02 1.200E-09 2.084E-02 3.650E-02 9.854E-03 1.240E-09 1.907E-02 3.010E-02 8.578E-03 1.280E-09 1.741E-02 2.557E-02 7.478E-03 1.320E-09 1.584E-02 2.230E-02 6.479E-03 1.360E-09 1.440E-02 1.990E-02 5.632E-03 1.400E-09 1.305E-02 1.817E-02 4.864E-03 1.440E-09 1.181E-02 1.678E-02 4.227E-03 1.480E-09 1.067E-02 1.550E-02 3.650E-03 1.520E-09 9.632E-03 1.426E-02 3.170E-03 1.560E-09 8.674E-03 1.310E-02 2.731E-03 1.600E-09 7.816E-03 1.199E-02 2.376E-03 1.640E-09 7.023E-03 1.097E-02 2.046E-03 1.680E-09 6.320E-03 1.001E-02 1.785E-03 1.720E-09 5.670E-03 9.131E-03 1.536E-03 1.760E-09 5.097E-03 8.307E-03 1.346E-03 1.800E-09 4.569E-03 7.557E-03 1.158E-03 1.840E-09 4.107E-03 6.856E-03 1.021E-03 1.880E-09 3.679E-03 6.224E-03 8.783E-04 1.920E-09 3.307E-03 5.633E-03 7.778E-04 1.960E-09 2.963E-03 5.103E-03 6.696E-04 2.000E-09 2.665E-03 4.608E-03 5.990E-04 2.040E-09 2.388E-03 4.168E-03 5.159E-04 2.080E-09 2.151E-03 3.756E-03 4.656E-04 2.120E-09 1.929E-03 3.392E-03 4.001E-04 2.160E-09 1.740E-03 3.050E-03 3.658E-04 2.200E-09 1.561E-03 2.751E-03 3.142E-04 2.240E-09 1.411E-03 2.469E-03 2.903E-04 2.280E-09 1.268E-03 2.225E-03 2.480E-04 2.320E-09 1.149E-03 1.992E-03 2.330E-04 2.360E-09 1.033E-03 1.793E-03 1.979E-04 2.400E-09 9.385E-04 1.602E-03 1.891E-04 2.440E-09 8.455E-04 1.440E-03 1.595E-04 2.480E-09 7.703E-04 1.283E-03 1.557E-04 2.520E-09 6.941E-04 1.153E-03 1.293E-04 2.560E-09 6.343E-04 1.024E-03 1.284E-04 2.600E-09 5.736E-04 9.193E-04 1.058E-04 2.640E-09 5.266E-04 8.133E-04 1.073E-04 2.680E-09 4.767E-04 7.299E-04 8.707E-05 2.720E-09 4.385E-04 6.428E-04 9.040E-05 2.760E-09 3.982E-04 5.769E-04 7.201E-05 2.800E-09 3.676E-04 5.048E-04 7.676E-05 2.840E-09 3.345E-04 4.523E-04 5.978E-05 2.880E-09 3.099E-04 3.933E-04 6.561E-05 2.920E-09 2.826E-04 3.531E-04 4.975E-05 2.960E-09 2.628E-04 3.045E-04 5.641E-05 3.000E-09 2.403E-04 2.736E-04 4.156E-05 3.040E-09 2.244E-04 2.332E-04 4.872E-05 3.080E-09 2.055E-04 2.099E-04 3.453E-05 3.120E-09 1.924E-04 1.762E-04 4.229E-05 3.160E-09 1.766E-04 1.591E-04 2.950E-05 3.200E-09 1.659E-04 1.308E-04 3.686E-05 3.240E-09 1.525E-04 1.186E-04 2.390E-05 3.280E-09 1.437E-04 9.471E-05 3.222E-05 3.320E-09 1.324E-04 8.661E-05 1.962E-05 3.360E-09 1.251E-04 6.618E-05 2.819E-05 3.400E-09 1.155E-04 6.137E-05 1.597E-05 3.440E-09 1.093E-04 4.376E-05 1.962E-05 3.480E-09 1.012E-04 4.159E-05 2.819E-05 3.520E-09 9.596E-05 2.623E-05 1.597E-05 3.560E-09 8.893E-05 2.622E-05 2.473E-05 3.600E-09 8.452E-05 1.266E-05 1.284E-05 3.640E-09 7.848E-05 1.437E-05 2.173E-05 3.680E-09 7.472E-05 2.244E-06 1.014E-05 3.720E-09 6.951E-05 5.340E-06 1.913E-05 3.760E-09 6.620E-05 -5.649E-06 7.801E-06 3.800E-09 6.175E-05 -1.434E-06 1.688E-05 3.840E-09 5.883E-05 -1.152E-05 5.774E-06 3.880E-09 5.502E-05 -6.411E-06 1.490E-05 3.920E-09 5.240E-05 -1.581E-05 4.013E-06 3.960E-09 0.000E+00 0.000E+00 0.000E+00 | [Rising Waveform] R_fixture=75 C_fixture=0p V_fixture=3.30 V_fixture_min=3.00 V_fixture_max=3.60 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 5.000E-01 5.400E-01 4.500E-01 4.000E-11 4.999E-01 5.399E-01 4.500E-01 8.000E-11 4.998E-01 5.397E-01 4.499E-01 1.200E-10 4.998E-01 5.394E-01 4.500E-01 1.600E-10 4.997E-01 5.392E-01 4.500E-01 2.000E-10 4.994E-01 5.387E-01 4.497E-01 2.400E-10 4.984E-01 5.378E-01 4.480E-01 2.800E-10 4.963E-01 5.362E-01 4.452E-01 3.200E-10 4.942E-01 5.341E-01 4.433E-01 3.600E-10 4.940E-01 5.327E-01 4.423E-01 4.000E-10 4.964E-01 5.358E-01 4.504E-01 4.400E-10 5.175E-01 5.449E-01 5.164E-01 4.800E-10 5.905E-01 5.587E-01 8.803E-01 5.200E-10 7.560E-01 5.957E-01 1.228E+00 5.600E-10 1.052E+00 6.914E-01 1.551E+00 6.000E-10 1.375E+00 8.811E-01 1.816E+00 6.400E-10 1.644E+00 1.143E+00 2.060E+00 6.800E-10 1.863E+00 1.409E+00 2.346E+00 7.200E-10 2.035E+00 1.634E+00 2.698E+00 7.600E-10 2.186E+00 1.820E+00 3.068E+00 8.000E-10 2.342E+00 1.971E+00 3.322E+00 8.400E-10 2.521E+00 2.089E+00 3.437E+00 8.800E-10 2.725E+00 2.185E+00 3.484E+00 9.200E-10 2.917E+00 2.271E+00 3.508E+00 9.600E-10 3.051E+00 2.357E+00 3.524E+00 1.000E-09 3.129E+00 2.452E+00 3.536E+00 1.040E-09 3.172E+00 2.559E+00 3.545E+00 1.080E-09 3.196E+00 2.665E+00 3.553E+00 1.120E-09 3.213E+00 2.750E+00 3.559E+00 1.160E-09 3.225E+00 2.811E+00 3.564E+00 1.200E-09 3.234E+00 2.853E+00 3.568E+00 1.240E-09 3.242E+00 2.880E+00 3.572E+00 1.280E-09 3.248E+00 2.899E+00 3.575E+00 1.320E-09 3.254E+00 2.912E+00 3.577E+00 1.360E-09 3.258E+00 2.923E+00 3.579E+00 1.400E-09 3.262E+00 2.931E+00 3.581E+00 1.440E-09 3.266E+00 2.938E+00 3.583E+00 1.480E-09 3.269E+00 2.943E+00 3.584E+00 1.520E-09 3.271E+00 2.948E+00 3.586E+00 1.560E-09 3.274E+00 2.953E+00 3.587E+00 1.600E-09 3.276E+00 2.957E+00 3.588E+00 1.640E-09 3.278E+00 2.960E+00 3.589E+00 1.680E-09 3.279E+00 2.963E+00 3.590E+00 1.720E-09 3.281E+00 2.966E+00 3.590E+00 1.760E-09 3.282E+00 2.968E+00 3.591E+00 1.800E-09 3.283E+00 2.971E+00 3.592E+00 1.840E-09 3.284E+00 2.973E+00 3.592E+00 1.880E-09 3.286E+00 2.974E+00 3.593E+00 1.920E-09 3.286E+00 2.976E+00 3.593E+00 1.960E-09 3.287E+00 2.977E+00 3.594E+00 2.000E-09 3.288E+00 2.979E+00 3.594E+00 2.040E-09 3.289E+00 2.980E+00 3.595E+00 2.080E-09 3.289E+00 2.981E+00 3.595E+00 2.120E-09 3.290E+00 2.982E+00 3.595E+00 2.160E-09 3.290E+00 2.983E+00 3.596E+00 2.200E-09 3.291E+00 2.984E+00 3.596E+00 2.240E-09 3.292E+00 2.985E+00 3.596E+00 2.280E-09 3.292E+00 2.986E+00 3.596E+00 2.320E-09 3.292E+00 2.987E+00 3.597E+00 2.360E-09 3.293E+00 2.987E+00 3.597E+00 2.400E-09 3.293E+00 2.988E+00 3.597E+00 2.440E-09 3.294E+00 2.988E+00 3.597E+00 2.480E-09 3.294E+00 2.989E+00 3.597E+00 2.520E-09 3.294E+00 2.989E+00 3.598E+00 2.560E-09 3.294E+00 2.990E+00 3.598E+00 2.600E-09 3.295E+00 2.990E+00 3.598E+00 2.640E-09 3.295E+00 2.991E+00 3.598E+00 2.680E-09 3.295E+00 2.991E+00 3.598E+00 2.720E-09 3.295E+00 2.992E+00 3.598E+00 2.760E-09 3.296E+00 2.992E+00 3.598E+00 2.800E-09 3.296E+00 2.992E+00 3.598E+00 2.840E-09 3.296E+00 2.993E+00 3.599E+00 2.880E-09 3.296E+00 2.993E+00 3.599E+00 2.920E-09 3.296E+00 2.993E+00 3.599E+00 2.960E-09 3.297E+00 2.993E+00 3.599E+00 3.000E-09 3.297E+00 2.994E+00 3.599E+00 3.040E-09 3.297E+00 2.994E+00 3.599E+00 3.080E-09 3.297E+00 2.994E+00 3.599E+00 3.120E-09 3.297E+00 2.994E+00 3.599E+00 3.160E-09 3.297E+00 2.995E+00 3.599E+00 3.200E-09 3.297E+00 2.995E+00 3.599E+00 3.240E-09 3.298E+00 2.995E+00 3.599E+00 3.280E-09 3.298E+00 2.995E+00 3.599E+00 3.320E-09 3.298E+00 2.995E+00 3.599E+00 3.360E-09 3.298E+00 2.996E+00 3.599E+00 3.400E-09 3.298E+00 2.996E+00 3.599E+00 3.440E-09 3.298E+00 2.996E+00 3.599E+00 3.480E-09 3.298E+00 2.996E+00 3.600E+00 3.520E-09 3.298E+00 2.996E+00 3.600E+00 3.560E-09 3.298E+00 2.996E+00 3.600E+00 3.600E-09 3.298E+00 2.996E+00 3.600E+00 3.640E-09 3.299E+00 2.997E+00 3.600E+00 3.680E-09 3.299E+00 2.997E+00 3.600E+00 3.720E-09 3.299E+00 2.997E+00 3.600E+00 3.760E-09 3.299E+00 2.997E+00 3.600E+00 3.800E-09 3.299E+00 2.997E+00 3.600E+00 3.840E-09 3.299E+00 2.997E+00 3.600E+00 3.880E-09 3.299E+00 2.997E+00 3.600E+00 3.920E-09 3.299E+00 2.997E+00 3.600E+00 3.960E-09 3.300E+00 3.000E+00 3.600E+00 | [Rising Waveform] R_fixture=75 C_fixture=0p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 0.000E+00 0.000E+00 0.000E+00 4.000E-11 3.082E-04 3.775E-04 2.325E-04 8.000E-11 4.254E-04 4.995E-04 3.468E-04 1.200E-10 6.490E-04 7.067E-04 5.942E-04 1.600E-10 1.028E-03 1.062E-03 9.757E-04 2.000E-10 1.427E-03 1.493E-03 1.139E-03 2.400E-10 1.266E-03 1.786E-03 -3.939E-04 2.800E-10 -5.895E-04 1.351E-03 -4.428E-03 3.200E-10 -4.394E-03 -4.867E-04 -1.051E-02 3.600E-10 -9.913E-03 -3.856E-03 -2.250E-02 4.000E-10 -1.952E-02 -9.014E-03 -4.465E-02 4.400E-10 -3.717E-02 -1.718E-02 -7.848E-02 4.800E-10 -5.935E-02 -2.958E-02 -1.590E-01 5.200E-10 -9.287E-02 -4.575E-02 -2.349E-01 5.600E-10 -1.499E-01 -6.495E-02 -2.621E-01 6.000E-10 -1.987E-01 -9.361E-02 -1.960E-01 6.400E-10 -2.234E-01 -1.325E-01 -4.800E-03 6.800E-10 -2.149E-01 -1.681E-01 3.043E-01 7.200E-10 -1.554E-01 -1.891E-01 6.989E-01 7.600E-10 -3.643E-02 -1.967E-01 1.132E+00 8.000E-10 1.365E-01 -1.875E-01 1.569E+00 8.400E-10 3.548E-01 -1.547E-01 1.986E+00 8.800E-10 6.002E-01 -9.363E-02 2.362E+00 9.200E-10 8.591E-01 -4.881E-03 2.647E+00 9.600E-10 1.120E+00 1.080E-01 2.811E+00 1.000E-09 1.376E+00 2.424E-01 2.897E+00 1.040E-09 1.620E+00 3.913E-01 2.949E+00 1.080E-09 1.848E+00 5.484E-01 2.985E+00 1.120E-09 2.057E+00 7.097E-01 3.011E+00 1.160E-09 2.237E+00 8.713E-01 3.032E+00 1.200E-09 2.371E+00 1.030E+00 3.048E+00 1.240E-09 2.461E+00 1.185E+00 3.060E+00 1.280E-09 2.521E+00 1.333E+00 3.071E+00 1.320E-09 2.564E+00 1.474E+00 3.079E+00 1.360E-09 2.596E+00 1.607E+00 3.086E+00 1.400E-09 2.621E+00 1.732E+00 3.092E+00 1.440E-09 2.641E+00 1.847E+00 3.097E+00 1.480E-09 2.658E+00 1.950E+00 3.102E+00 1.520E-09 2.672E+00 2.037E+00 3.105E+00 1.560E-09 2.684E+00 2.107E+00 3.109E+00 1.600E-09 2.694E+00 2.161E+00 3.112E+00 1.640E-09 2.703E+00 2.202E+00 3.114E+00 1.680E-09 2.710E+00 2.235E+00 3.116E+00 1.720E-09 2.717E+00 2.262E+00 3.118E+00 1.760E-09 2.722E+00 2.283E+00 3.120E+00 1.800E-09 2.727E+00 2.302E+00 3.122E+00 1.840E-09 2.732E+00 2.317E+00 3.123E+00 1.880E-09 2.736E+00 2.331E+00 3.125E+00 1.920E-09 2.739E+00 2.343E+00 3.126E+00 1.960E-09 2.743E+00 2.353E+00 3.127E+00 2.000E-09 2.745E+00 2.362E+00 3.128E+00 2.040E-09 2.748E+00 2.370E+00 3.129E+00 2.080E-09 2.750E+00 2.378E+00 3.130E+00 2.120E-09 2.752E+00 2.384E+00 3.130E+00 2.160E-09 2.754E+00 2.390E+00 3.131E+00 2.200E-09 2.756E+00 2.395E+00 3.132E+00 2.240E-09 2.758E+00 2.400E+00 3.133E+00 2.280E-09 2.759E+00 2.404E+00 3.133E+00 2.320E-09 2.761E+00 2.408E+00 3.134E+00 2.360E-09 2.762E+00 2.412E+00 3.134E+00 2.400E-09 2.763E+00 2.415E+00 3.135E+00 2.440E-09 2.764E+00 2.418E+00 3.135E+00 2.480E-09 2.765E+00 2.421E+00 3.135E+00 2.520E-09 2.766E+00 2.423E+00 3.136E+00 2.560E-09 2.767E+00 2.425E+00 3.136E+00 2.600E-09 2.768E+00 2.428E+00 3.136E+00 2.640E-09 2.769E+00 2.429E+00 3.137E+00 2.680E-09 2.769E+00 2.431E+00 3.137E+00 2.720E-09 2.770E+00 2.433E+00 3.137E+00 2.760E-09 2.771E+00 2.435E+00 3.137E+00 2.800E-09 2.771E+00 2.436E+00 3.138E+00 2.840E-09 2.772E+00 2.438E+00 3.138E+00 2.880E-09 2.772E+00 2.439E+00 3.138E+00 2.920E-09 2.773E+00 2.440E+00 3.138E+00 2.960E-09 2.773E+00 2.441E+00 3.138E+00 3.000E-09 2.774E+00 2.442E+00 3.139E+00 3.040E-09 2.774E+00 2.443E+00 3.139E+00 3.080E-09 2.775E+00 2.444E+00 3.139E+00 3.120E-09 2.775E+00 2.445E+00 3.139E+00 3.160E-09 2.775E+00 2.446E+00 3.139E+00 3.200E-09 2.776E+00 2.447E+00 3.139E+00 3.240E-09 2.776E+00 2.447E+00 3.139E+00 3.280E-09 2.776E+00 2.448E+00 3.139E+00 3.320E-09 2.777E+00 2.449E+00 3.140E+00 3.360E-09 2.777E+00 2.450E+00 3.140E+00 3.400E-09 2.777E+00 2.450E+00 3.140E+00 3.440E-09 2.777E+00 2.451E+00 3.140E+00 3.480E-09 2.778E+00 2.451E+00 3.140E+00 3.520E-09 2.778E+00 2.452E+00 3.140E+00 3.560E-09 2.778E+00 2.452E+00 3.140E+00 3.600E-09 2.778E+00 2.453E+00 3.140E+00 3.640E-09 2.778E+00 2.453E+00 3.140E+00 3.680E-09 2.779E+00 2.454E+00 3.140E+00 3.720E-09 2.779E+00 2.454E+00 3.140E+00 3.760E-09 2.779E+00 2.454E+00 3.140E+00 3.800E-09 2.779E+00 2.455E+00 3.140E+00 3.840E-09 2.779E+00 2.455E+00 3.140E+00 3.880E-09 2.779E+00 2.455E+00 3.140E+00 3.920E-09 2.780E+00 2.456E+00 3.140E+00 3.960E-09 2.780E+00 2.456E+00 3.140E+00 | |[End data_o_3state | |====================================================================== [End]