|=========================================================================== | ON Semiconductor Corporation | | IBIS Model of MC74LCX00DT | QUAD 2-Input NAND Gate | TSSOP-14 (DT) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] mc74lcx00dt_c300.ibs | [File Rev] 1.0 | [Date] 05/17/04 | [Source] From DC lab measurements and simulations for AC at ON Semiconductor | [Notes] Created by Duane Mattheisen Modeling Support Engineer | | This model represents the MC74LCX00DT where 3.00 <= Vcc =< 3.60 [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in non-exclusive and non-transferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitability of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | [Copyright] (c) 2002 ON Semiconductor Corp. | [Component] MC74LCX00DT Si_location Pin Timing_location Pin | [Manufacturer] ON Semiconductor Corp. | [Package] R_pkg 0.162 0.156 0.171 L_pkg 2.13nH 1.68nH 2.58nH C_pkg 0.25pF 0.22pF 0.27pF | [Pin] signal_name model_name R_pin L_pin C_pin 1 A0 data_i .171 2.58nH .27pF 2 B0 data_i .167 2.35nH .26pF 3 BarO0 data_o .164 2.12nH .25pF 4 A1 data_i .160 1.90nH .23pF 5 B1 data_i .156 1.68nH .22pF 6 BarO1 data_o .156 1.68nH .22pF 7 GND GND .171 2.58nH .27pF 8 BarO3 data_o .160 1.90nH .23pF 9 B3 data_i .164 2.12nH .25pF 10 A3 data_i .171 2.58nH .27pF 11 BarO2 data_o .167 2.35nH .26pF 12 B2 data_i .164 2.12nH .25pF 13 A2 data_i .160 1.90nH .23pF 14 VCC POWER .171 2.58nH .27pF | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 | variable typ min max C_comp 7.0pf 7.0pf 7.0pf [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.00 3.60 [GND Clamp] -3.3 -6.11E-01 -6.06E-01 -6.07E-01 -3.2 -5.87E-01 -5.83E-01 -5.82E-01 -3.1 -5.63E-01 -5.60E-01 -5.58E-01 -3.0 -5.39E-01 -5.37E-01 -5.33E-01 -2.9 -5.15E-01 -5.14E-01 -5.09E-01 -2.8 -4.91E-01 -4.90E-01 -4.84E-01 -2.7 -4.67E-01 -4.67E-01 -4.59E-01 -2.6 -4.43E-01 -4.44E-01 -4.35E-01 -2.5 -4.19E-01 -4.21E-01 -4.10E-01 -2.4 -3.95E-01 -3.98E-01 -3.86E-01 -2.3 -3.71E-01 -3.75E-01 -3.61E-01 -2.2 -3.47E-01 -3.52E-01 -3.37E-01 -2.1 -3.23E-01 -3.28E-01 -3.12E-01 -2.0 -2.99E-01 -3.05E-01 -2.88E-01 -1.9 -2.74E-01 -2.82E-01 -2.63E-01 -1.8 -2.50E-01 -2.59E-01 -2.39E-01 -1.7 -2.26E-01 -2.36E-01 -2.14E-01 -1.6 -2.02E-01 -2.13E-01 -1.89E-01 -1.5 -1.78E-01 -1.89E-01 -1.65E-01 -1.4 -1.54E-01 -1.66E-01 -1.40E-01 -1.3 -1.30E-01 -1.43E-01 -1.16E-01 -1.2 -1.06E-01 -1.20E-01 -9.12E-02 -1.1 -8.19E-02 -9.68E-02 -6.67E-02 -1.0 -5.78E-02 -7.37E-02 -4.21E-02 -0.9 -3.50E-02 -5.10E-02 -2.07E-02 -0.8 -1.57E-02 -3.01E-02 -9.12E-03 -0.7 -4.52E-03 -1.29E-02 -6.00E-03 -0.6 -1.04E-03 -3.25E-03 -4.05E-03 -0.5 -1.07E-04 -5.07E-04 -2.59E-03 -0.4 -3.40E-06 -3.93E-05 -1.78E-03 -0.3 -8.21E-08 -1.81E-06 -1.16E-03 -0.2 -1.94E-09 -7.42E-08 -6.61E-04 -0.1 -1.64E-10 -2.65E-09 -3.47E-04 0.0 -4.00E-11 2.22E-11 -2.00E-04 0.1 -4.00E-11 2.22E-11 -1.08E-04 0.2 -4.00E-11 2.22E-11 -4.58E-05 0.3 -4.00E-11 2.22E-11 -1.07E-05 0.4 -4.00E-11 2.22E-11 -2.77E-11 0.5 -4.00E-11 2.22E-11 3.54E-11 0.6 -4.00E-11 2.22E-11 3.54E-11 0.7 -4.00E-11 2.22E-11 3.54E-11 0.8 -4.00E-11 2.22E-11 3.54E-11 0.9 -4.00E-11 2.22E-11 3.54E-11 1.0 -4.00E-11 2.22E-11 3.54E-11 1.1 -4.00E-11 2.22E-11 3.54E-11 1.2 -4.00E-11 2.22E-11 3.54E-11 1.3 -4.00E-11 2.22E-11 3.54E-11 1.4 -4.00E-11 2.22E-11 3.54E-11 1.5 -4.00E-11 2.22E-11 3.54E-11 1.6 -4.00E-11 2.22E-11 3.54E-11 1.7 -4.00E-11 2.22E-11 3.54E-11 1.8 -4.00E-11 2.22E-11 3.54E-11 1.9 -4.00E-11 2.22E-11 3.54E-11 2.0 -4.00E-11 2.22E-11 3.54E-11 2.1 -4.00E-11 2.22E-11 3.54E-11 2.2 -4.00E-11 2.22E-11 3.54E-11 2.3 -4.00E-11 2.22E-11 3.54E-11 2.4 -4.00E-11 2.22E-11 3.54E-11 2.5 -4.00E-11 2.22E-11 3.54E-11 2.6 -4.00E-11 2.22E-11 3.54E-11 2.7 -4.00E-11 2.22E-11 3.54E-11 2.8 -4.00E-11 2.22E-11 3.54E-11 2.9 -4.00E-11 2.22E-11 3.54E-11 3.0 -4.00E-11 2.22E-11 3.54E-11 3.1 -4.00E-11 2.22E-11 3.54E-11 3.2 -4.00E-11 2.22E-11 3.54E-11 3.3 -4.00E-11 2.22E-11 3.54E-11 | [POWER Clamp] 0.0 1.92E-11 2.55E-10 2.59E-11 -0.1 1.93E-11 2.56E-10 2.60E-11 -0.2 1.94E-11 2.57E-10 2.61E-11 -0.3 1.95E-11 2.58E-10 2.62E-11 -0.4 1.96E-11 2.59E-10 2.63E-11 -0.5 1.97E-11 2.60E-10 2.64E-11 -0.6 1.98E-11 2.61E-10 2.65E-11 -0.7 1.99E-11 2.62E-10 2.66E-11 -0.8 2.00E-11 2.63E-10 2.67E-11 -0.9 2.01E-11 2.64E-10 2.68E-11 -1.0 2.02E-11 2.65E-10 2.69E-11 -1.1 2.03E-11 2.66E-10 2.70E-11 -1.2 2.04E-11 2.67E-10 2.71E-11 -1.3 2.05E-11 2.68E-10 2.72E-11 -1.4 2.06E-11 2.69E-10 2.73E-11 -1.5 2.07E-11 2.70E-10 2.74E-11 -1.6 2.08E-11 2.71E-10 2.75E-11 -1.7 2.09E-11 2.72E-10 2.76E-11 -1.8 2.10E-11 2.73E-10 2.77E-11 -1.9 2.11E-11 2.74E-10 2.78E-11 -2.0 2.12E-11 2.75E-10 2.79E-11 -2.1 2.13E-11 2.76E-10 2.80E-11 -2.2 2.14E-11 2.77E-10 2.81E-11 -2.3 2.15E-11 2.78E-10 2.82E-11 -2.4 2.16E-11 2.79E-10 2.83E-11 -2.5 2.17E-11 2.80E-10 2.84E-11 -2.6 2.18E-11 2.81E-10 2.85E-11 -2.7 2.19E-11 2.82E-10 2.86E-11 -2.8 2.20E-11 2.83E-10 2.87E-11 -2.9 2.21E-11 2.84E-10 2.88E-11 -3.0 2.22E-11 2.85E-10 2.89E-11 -3.1 2.23E-11 2.86E-10 2.90E-11 -3.2 2.24E-11 2.87E-10 2.91E-11 -3.3 2.25E-11 2.88E-10 2.92E-11 | |[End data_i | |====================================================================== [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=1.50 Cref=50p Rref=500 | variable typ min max C_comp 8.0pf 8.0pf 8.0pf | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.00 3.60 | [Pullup] 6.6 -7.18E-01 -7.62E-01 -6.06E-01 6.5 -6.93E-01 -7.38E-01 -5.82E-01 6.4 -6.69E-01 -7.15E-01 -5.58E-01 6.3 -6.44E-01 -6.91E-01 -5.34E-01 6.2 -6.20E-01 -6.67E-01 -5.10E-01 6.1 -5.96E-01 -6.43E-01 -4.86E-01 6.0 -5.71E-01 -6.20E-01 -4.62E-01 5.9 -5.47E-01 -5.96E-01 -4.38E-01 5.8 -5.22E-01 -5.72E-01 -4.14E-01 5.7 -4.98E-01 -5.48E-01 -3.90E-01 5.6 -4.74E-01 -5.25E-01 -3.66E-01 5.5 -4.49E-01 -5.01E-01 -3.42E-01 5.4 -4.25E-01 -4.77E-01 -3.18E-01 5.3 -4.01E-01 -4.54E-01 -2.94E-01 5.2 -3.76E-01 -4.30E-01 -2.70E-01 5.1 -3.52E-01 -4.06E-01 -2.46E-01 5.0 -3.27E-01 -3.82E-01 -2.22E-01 4.9 -3.03E-01 -3.59E-01 -1.98E-01 4.8 -2.79E-01 -3.35E-01 -1.74E-01 4.7 -2.54E-01 -3.11E-01 -1.50E-01 4.6 -2.30E-01 -2.87E-01 -1.26E-01 4.5 -2.06E-01 -2.64E-01 -1.02E-01 4.4 -1.81E-01 -2.40E-01 -1.02E-01 4.3 -1.57E-01 -2.16E-01 -1.02E-01 4.2 -1.32E-01 -1.92E-01 -1.01E-01 4.1 -1.08E-01 -1.69E-01 -1.01E-01 4.0 -8.36E-02 -1.45E-01 -1.01E-01 3.9 -8.08E-02 -1.21E-01 -1.01E-01 3.8 -8.00E-02 -9.74E-02 -1.01E-01 3.7 -7.96E-02 -7.37E-02 -1.00E-01 3.6 -7.92E-02 -6.43E-02 -1.00E-01 3.5 -7.88E-02 -6.20E-02 -1.00E-01 3.4 -7.84E-02 -6.14E-02 -9.95E-02 3.3 -7.79E-02 -6.11E-02 -9.93E-02 3.2 -7.75E-02 -6.07E-02 -9.88E-02 3.1 -7.70E-02 -6.02E-02 -9.82E-02 3.0 -7.64E-02 -5.98E-02 -9.75E-02 2.9 -7.59E-02 -5.94E-02 -9.69E-02 2.8 -7.53E-02 -5.89E-02 -9.61E-02 2.7 -7.47E-02 -5.84E-02 -9.53E-02 2.6 -7.40E-02 -5.79E-02 -9.44E-02 2.5 -7.32E-02 -5.73E-02 -9.33E-02 2.4 -7.23E-02 -5.67E-02 -9.22E-02 2.3 -7.14E-02 -5.60E-02 -9.09E-02 2.2 -7.03E-02 -5.53E-02 -8.96E-02 2.1 -6.92E-02 -5.44E-02 -8.82E-02 2.0 -6.79E-02 -5.35E-02 -8.64E-02 1.9 -6.66E-02 -5.25E-02 -8.45E-02 1.8 -6.52E-02 -5.13E-02 -8.34E-02 1.7 -6.36E-02 -5.01E-02 -8.13E-02 1.6 -6.18E-02 -4.88E-02 -7.90E-02 1.5 -5.98E-02 -4.73E-02 -7.65E-02 1.4 -5.75E-02 -4.56E-02 -7.36E-02 1.3 -5.51E-02 -4.38E-02 -7.05E-02 1.2 -5.23E-02 -4.17E-02 -6.70E-02 1.1 -4.93E-02 -3.94E-02 -6.32E-02 1.0 -4.61E-02 -3.69E-02 -5.91E-02 0.9 -4.25E-02 -3.41E-02 -5.46E-02 0.8 -3.88E-02 -3.11E-02 -4.97E-02 0.7 -3.48E-02 -2.79E-02 -4.45E-02 0.6 -3.05E-02 -2.45E-02 -3.90E-02 0.5 -2.59E-02 -2.09E-02 -3.32E-02 0.4 -2.12E-02 -1.72E-02 -2.71E-02 0.3 -1.62E-02 -1.32E-02 -2.07E-02 0.2 -1.10E-02 -8.96E-03 -1.41E-02 0.1 -5.65E-03 -4.58E-03 -7.16E-03 0.0 -6.83E-05 -2.47E-05 -4.79E-05 -0.1 5.64E-03 4.69E-03 7.18E-03 -0.2 1.15E-02 9.53E-03 1.45E-02 -0.3 1.76E-02 1.46E-02 2.20E-02 -0.4 2.37E-02 1.97E-02 2.96E-02 -0.5 3.00E-02 2.51E-02 3.73E-02 -0.6 3.64E-02 3.07E-02 4.50E-02 -0.7 4.29E-02 3.72E-02 5.28E-02 -0.8 4.99E-02 4.65E-02 6.06E-02 -0.9 5.90E-02 5.47E-02 6.85E-02 -1.0 6.74E-02 6.49E-02 7.96E-02 -1.1 7.67E-02 7.71E-02 9.07E-02 -1.2 8.88E-02 9.04E-02 1.02E-01 -1.3 1.01E-01 1.04E-01 1.13E-01 -1.4 1.13E-01 1.17E-01 1.24E-01 -1.5 1.25E-01 1.30E-01 1.35E-01 -1.6 1.37E-01 1.43E-01 1.46E-01 -1.7 1.49E-01 1.57E-01 1.57E-01 -1.8 1.61E-01 1.70E-01 1.69E-01 -1.9 1.73E-01 1.83E-01 1.80E-01 -2.0 1.85E-01 1.97E-01 1.91E-01 -2.1 1.97E-01 2.10E-01 2.02E-01 -2.2 2.09E-01 2.23E-01 2.13E-01 -2.3 2.21E-01 2.36E-01 2.24E-01 -2.4 2.33E-01 2.50E-01 2.35E-01 -2.5 2.45E-01 2.63E-01 2.46E-01 -2.6 2.57E-01 2.76E-01 2.58E-01 -2.7 2.69E-01 2.89E-01 2.69E-01 -2.8 2.81E-01 3.03E-01 2.80E-01 -2.9 2.93E-01 3.16E-01 2.91E-01 -3.0 3.05E-01 3.29E-01 3.02E-01 -3.1 3.17E-01 3.43E-01 3.13E-01 -3.2 3.30E-01 3.56E-01 3.24E-01 -3.3 3.42E-01 3.69E-01 3.35E-01 | [Pulldown] -3.3 -5.50E-01 -5.84E-01 -5.30E-01 -3.2 -5.31E-01 -5.64E-01 -5.11E-01 -3.1 -5.12E-01 -5.43E-01 -4.93E-01 -3.0 -4.92E-01 -5.23E-01 -4.75E-01 -2.9 -4.73E-01 -5.02E-01 -4.57E-01 -2.8 -4.54E-01 -4.82E-01 -4.39E-01 -2.7 -4.34E-01 -4.61E-01 -4.21E-01 -2.6 -4.15E-01 -4.41E-01 -4.03E-01 -2.5 -3.96E-01 -4.20E-01 -3.85E-01 -2.4 -3.76E-01 -4.00E-01 -3.67E-01 -2.3 -3.57E-01 -3.79E-01 -3.48E-01 -2.2 -3.38E-01 -3.58E-01 -3.30E-01 -2.1 -3.18E-01 -3.38E-01 -3.12E-01 -2.0 -2.99E-01 -3.17E-01 -2.94E-01 -1.9 -2.80E-01 -2.97E-01 -2.76E-01 -1.8 -2.60E-01 -2.76E-01 -2.58E-01 -1.7 -2.41E-01 -2.56E-01 -2.40E-01 -1.6 -2.22E-01 -2.35E-01 -2.22E-01 -1.5 -2.03E-01 -2.15E-01 -2.04E-01 -1.4 -1.83E-01 -1.94E-01 -1.86E-01 -1.3 -1.64E-01 -1.74E-01 -1.67E-01 -1.2 -1.45E-01 -1.53E-01 -1.49E-01 -1.1 -1.25E-01 -1.33E-01 -1.31E-01 -1.0 -1.06E-01 -1.12E-01 -1.13E-01 -0.9 -8.66E-02 -9.16E-02 -9.45E-02 -0.8 -6.73E-02 -7.11E-02 -7.64E-02 -0.7 -5.65E-02 -5.05E-02 -6.54E-02 -0.6 -4.76E-02 -3.97E-02 -5.53E-02 -0.5 -3.95E-02 -3.22E-02 -4.57E-02 -0.4 -3.15E-02 -2.55E-02 -3.63E-02 -0.3 -2.35E-02 -1.89E-02 -2.70E-02 -0.2 -1.56E-02 -1.25E-02 -1.77E-02 -0.1 -7.71E-03 -6.17E-03 -8.60E-03 0.0 -3.04E-05 -2.80E-05 1.90E-04 0.1 7.50E-03 5.96E-03 8.62E-03 0.2 1.48E-02 1.17E-02 1.75E-02 0.3 2.19E-02 1.73E-02 2.47E-02 0.4 2.86E-02 2.25E-02 3.08E-02 0.5 3.49E-02 2.74E-02 3.62E-02 0.6 4.08E-02 3.19E-02 4.12E-02 0.7 4.62E-02 3.61E-02 4.59E-02 0.8 5.12E-02 3.98E-02 5.02E-02 0.9 5.56E-02 4.32E-02 5.48E-02 1.0 5.95E-02 4.61E-02 5.95E-02 1.1 6.29E-02 4.86E-02 6.41E-02 1.2 6.57E-02 5.06E-02 8.70E-02 1.3 6.74E-02 5.23E-02 8.87E-02 1.4 6.96E-02 5.36E-02 9.11E-02 1.5 7.15E-02 5.48E-02 9.37E-02 1.6 7.27E-02 5.56E-02 9.62E-02 1.7 7.37E-02 5.63E-02 9.76E-02 1.8 7.45E-02 5.68E-02 9.86E-02 1.9 7.51E-02 5.72E-02 9.94E-02 2.0 7.55E-02 5.75E-02 1.00E-01 2.1 7.59E-02 5.78E-02 1.01E-01 2.2 7.62E-02 5.80E-02 1.01E-01 2.3 7.64E-02 5.82E-02 1.01E-01 2.4 7.66E-02 5.83E-02 1.02E-01 2.5 7.68E-02 5.85E-02 1.02E-01 2.6 7.69E-02 5.86E-02 1.02E-01 2.7 7.70E-02 5.87E-02 1.02E-01 2.8 7.71E-02 5.88E-02 1.02E-01 2.9 7.71E-02 5.88E-02 1.02E-01 3.0 7.72E-02 5.89E-02 1.02E-01 3.1 7.73E-02 5.90E-02 1.02E-01 3.2 7.73E-02 5.91E-02 1.02E-01 3.3 7.74E-02 5.91E-02 1.02E-01 3.4 7.74E-02 5.92E-02 1.03E-01 3.5 7.74E-02 5.92E-02 1.03E-01 3.6 7.75E-02 5.98E-02 1.03E-01 3.7 7.75E-02 6.31E-02 1.03E-01 3.8 7.75E-02 7.13E-02 1.03E-01 3.9 7.75E-02 8.18E-02 1.03E-01 4.0 7.79E-02 9.26E-02 1.03E-01 4.1 8.09E-02 1.03E-01 1.03E-01 4.2 8.97E-02 1.14E-01 1.03E-01 4.3 9.84E-02 1.25E-01 1.04E-01 4.4 1.07E-01 1.36E-01 1.04E-01 4.5 1.16E-01 1.47E-01 1.04E-01 4.6 1.25E-01 1.57E-01 1.04E-01 4.7 1.33E-01 1.68E-01 1.13E-01 4.8 1.42E-01 1.79E-01 1.22E-01 4.9 1.51E-01 1.90E-01 1.32E-01 5.0 1.60E-01 2.00E-01 1.41E-01 5.1 1.68E-01 2.11E-01 1.50E-01 5.2 1.77E-01 2.22E-01 1.59E-01 5.3 1.86E-01 2.33E-01 1.69E-01 5.4 1.95E-01 2.44E-01 1.78E-01 5.5 2.04E-01 2.54E-01 1.87E-01 5.6 2.12E-01 2.65E-01 1.97E-01 5.7 2.21E-01 2.76E-01 2.06E-01 5.8 2.30E-01 2.87E-01 2.15E-01 5.9 2.39E-01 2.98E-01 2.24E-01 6.0 2.47E-01 3.08E-01 2.34E-01 6.1 2.56E-01 3.19E-01 2.43E-01 6.2 2.65E-01 3.30E-01 2.52E-01 6.3 2.74E-01 3.41E-01 2.62E-01 6.4 2.82E-01 3.52E-01 2.71E-01 6.5 2.91E-01 3.62E-01 2.80E-01 6.6 3.00E-01 3.73E-01 2.90E-01 | [Ramp] dV/dt_r 1.56/2.80E-10 1.34/4.40E-10 1.79/2.00E-10 dV/dt_f 1.66/2.00E-10 1.44/2.80E-10 1.79/1.60E-10 | [Falling Waveform] R_fixture=75 C_fixture=0p V_fixture=3.30 V_fixture_min=3.00 V_fixture_max=3.60 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 3.300E+00 3.000E+00 3.600E+00 4.000E-11 3.300E+00 3.000E+00 3.600E+00 8.000E-11 3.300E+00 3.000E+00 3.600E+00 1.200E-10 3.300E+00 3.000E+00 3.600E+00 1.600E-10 3.300E+00 3.000E+00 3.600E+00 2.000E-10 3.299E+00 2.999E+00 3.600E+00 2.400E-10 3.299E+00 2.999E+00 3.599E+00 2.800E-10 3.299E+00 2.999E+00 3.599E+00 3.200E-10 3.299E+00 2.998E+00 3.601E+00 3.600E-10 3.301E+00 2.998E+00 3.607E+00 4.000E-10 3.306E+00 3.000E+00 3.618E+00 4.400E-10 3.317E+00 3.005E+00 3.640E+00 4.800E-10 3.336E+00 3.013E+00 3.597E+00 5.200E-10 3.336E+00 3.028E+00 3.407E+00 5.600E-10 3.249E+00 3.042E+00 3.125E+00 6.000E-10 3.071E+00 3.019E+00 2.755E+00 6.400E-10 2.855E+00 2.933E+00 2.274E+00 6.800E-10 2.602E+00 2.795E+00 1.770E+00 7.200E-10 2.293E+00 2.644E+00 1.304E+00 7.600E-10 1.919E+00 2.477E+00 9.969E-01 8.000E-10 1.541E+00 2.273E+00 8.406E-01 8.400E-10 1.217E+00 2.054E+00 7.559E-01 8.800E-10 9.839E-01 1.845E+00 7.066E-01 9.200E-10 8.359E-01 1.632E+00 6.791E-01 9.600E-10 7.417E-01 1.417E+00 6.651E-01 1.000E-09 6.795E-01 1.219E+00 6.578E-01 1.040E-09 6.378E-01 1.052E+00 6.538E-01 1.080E-09 6.102E-01 9.235E-01 6.509E-01 1.120E-09 5.927E-01 8.296E-01 6.484E-01 1.160E-09 5.816E-01 7.633E-01 6.459E-01 1.200E-09 5.744E-01 7.175E-01 6.436E-01 1.240E-09 5.694E-01 6.865E-01 6.414E-01 1.280E-09 5.660E-01 6.657E-01 6.394E-01 1.320E-09 5.632E-01 6.519E-01 6.375E-01 1.360E-09 5.609E-01 6.424E-01 6.357E-01 1.400E-09 5.586E-01 6.359E-01 6.341E-01 1.440E-09 5.565E-01 6.312E-01 6.326E-01 1.480E-09 5.545E-01 6.277E-01 6.312E-01 1.520E-09 5.527E-01 6.253E-01 6.300E-01 1.560E-09 5.511E-01 6.234E-01 6.289E-01 1.600E-09 5.496E-01 6.218E-01 6.279E-01 1.640E-09 5.481E-01 6.204E-01 6.270E-01 1.680E-09 5.468E-01 6.190E-01 6.262E-01 1.720E-09 5.455E-01 6.178E-01 6.255E-01 1.760E-09 5.443E-01 6.166E-01 6.248E-01 1.800E-09 5.432E-01 6.155E-01 6.243E-01 1.840E-09 5.421E-01 6.144E-01 6.238E-01 1.880E-09 5.411E-01 6.134E-01 6.233E-01 1.920E-09 5.402E-01 6.125E-01 6.230E-01 1.960E-09 5.394E-01 6.116E-01 6.226E-01 2.000E-09 5.386E-01 6.107E-01 6.223E-01 2.040E-09 5.379E-01 6.100E-01 6.220E-01 2.080E-09 5.372E-01 6.092E-01 6.218E-01 2.120E-09 5.366E-01 6.085E-01 6.216E-01 2.160E-09 5.360E-01 6.079E-01 6.214E-01 2.200E-09 5.355E-01 6.073E-01 6.213E-01 2.240E-09 5.351E-01 6.067E-01 6.212E-01 2.280E-09 5.346E-01 6.062E-01 6.210E-01 2.320E-09 5.342E-01 6.057E-01 6.209E-01 2.360E-09 5.339E-01 6.052E-01 6.208E-01 2.400E-09 5.335E-01 6.048E-01 6.207E-01 2.440E-09 5.332E-01 6.044E-01 6.207E-01 2.480E-09 5.329E-01 6.041E-01 6.206E-01 2.520E-09 5.327E-01 6.038E-01 6.205E-01 2.560E-09 5.325E-01 6.034E-01 6.205E-01 2.600E-09 5.322E-01 6.032E-01 6.204E-01 2.640E-09 5.321E-01 6.029E-01 6.204E-01 2.680E-09 5.319E-01 6.027E-01 6.204E-01 2.720E-09 5.317E-01 6.024E-01 6.203E-01 2.760E-09 5.316E-01 6.022E-01 6.203E-01 2.800E-09 5.314E-01 6.020E-01 6.203E-01 2.840E-09 5.313E-01 6.019E-01 6.203E-01 2.880E-09 5.312E-01 6.017E-01 6.202E-01 2.920E-09 5.311E-01 6.015E-01 6.202E-01 2.960E-09 5.310E-01 6.014E-01 6.202E-01 3.000E-09 5.309E-01 6.013E-01 6.202E-01 3.040E-09 5.308E-01 6.012E-01 6.202E-01 3.080E-09 5.307E-01 6.011E-01 6.201E-01 3.120E-09 5.307E-01 6.010E-01 6.201E-01 3.160E-09 5.306E-01 6.009E-01 6.201E-01 3.200E-09 5.306E-01 6.008E-01 6.201E-01 3.240E-09 5.305E-01 6.007E-01 6.201E-01 3.280E-09 5.305E-01 6.006E-01 6.201E-01 3.320E-09 5.304E-01 6.006E-01 6.201E-01 3.360E-09 5.304E-01 6.005E-01 6.201E-01 3.400E-09 5.303E-01 6.004E-01 6.201E-01 3.440E-09 5.303E-01 6.004E-01 6.201E-01 3.480E-09 5.303E-01 6.004E-01 6.201E-01 3.520E-09 5.302E-01 6.003E-01 6.201E-01 3.560E-09 5.302E-01 6.003E-01 6.200E-01 3.600E-09 5.302E-01 6.002E-01 6.200E-01 3.640E-09 5.302E-01 6.002E-01 6.200E-01 3.680E-09 5.301E-01 6.002E-01 6.200E-01 3.720E-09 5.301E-01 6.001E-01 6.200E-01 3.760E-09 5.301E-01 6.001E-01 6.200E-01 3.800E-09 5.301E-01 6.001E-01 6.200E-01 3.840E-09 5.300E-01 6.001E-01 6.200E-01 3.880E-09 5.300E-01 6.000E-01 6.200E-01 3.920E-09 5.300E-01 6.000E-01 6.200E-01 3.960E-09 5.300E-01 6.000E-01 6.200E-01 | [Falling Waveform] R_fixture=75 C_fixture=0p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 2.600E+00 2.240E+00 2.990E+00 4.000E-11 2.600E+00 2.240E+00 2.990E+00 8.000E-11 2.600E+00 2.240E+00 2.990E+00 1.200E-10 2.600E+00 2.240E+00 2.990E+00 1.600E-10 2.600E+00 2.240E+00 2.992E+00 2.000E-10 2.600E+00 2.240E+00 2.997E+00 2.400E-10 2.601E+00 2.240E+00 3.006E+00 2.800E-10 2.603E+00 2.240E+00 3.020E+00 3.200E-10 2.608E+00 2.240E+00 2.953E+00 3.600E-10 2.615E+00 2.241E+00 2.696E+00 4.000E-10 2.626E+00 2.244E+00 2.224E+00 4.400E-10 2.611E+00 2.248E+00 1.541E+00 4.800E-10 2.491E+00 2.254E+00 9.106E-01 5.200E-10 2.237E+00 2.263E+00 4.718E-01 5.600E-10 1.818E+00 2.264E+00 2.652E-01 6.000E-10 1.342E+00 2.219E+00 1.608E-01 6.400E-10 8.890E-01 2.089E+00 9.839E-02 6.800E-10 5.509E-01 1.848E+00 6.122E-02 7.200E-10 3.514E-01 1.537E+00 4.173E-02 7.600E-10 2.352E-01 1.220E+00 3.249E-02 8.000E-10 1.614E-01 9.235E-01 2.752E-02 8.400E-10 1.116E-01 6.721E-01 2.464E-02 8.800E-10 7.781E-02 4.669E-01 2.231E-02 9.200E-10 5.569E-02 3.196E-01 2.000E-02 9.600E-10 4.220E-02 2.192E-01 1.779E-02 1.000E-09 3.416E-02 1.523E-01 1.578E-02 1.040E-09 2.898E-02 1.071E-01 1.391E-02 1.080E-09 2.543E-02 7.641E-02 1.225E-02 1.120E-09 2.305E-02 5.565E-02 1.072E-02 1.160E-09 2.119E-02 4.202E-02 9.384E-03 1.200E-09 1.950E-02 3.321E-02 8.169E-03 1.240E-09 1.784E-02 2.738E-02 7.121E-03 1.280E-09 1.629E-02 2.326E-02 6.170E-03 1.320E-09 1.482E-02 2.029E-02 5.363E-03 1.360E-09 1.347E-02 1.810E-02 4.632E-03 1.400E-09 1.220E-02 1.653E-02 4.026E-03 1.440E-09 1.105E-02 1.527E-02 3.476E-03 1.480E-09 9.978E-03 1.411E-02 3.019E-03 1.520E-09 9.010E-03 1.298E-02 2.601E-03 1.560E-09 8.113E-03 1.191E-02 2.263E-03 1.600E-09 7.310E-03 1.091E-02 1.948E-03 1.640E-09 6.569E-03 9.981E-03 1.699E-03 1.680E-09 5.911E-03 9.108E-03 1.463E-03 1.720E-09 5.303E-03 8.307E-03 1.282E-03 1.760E-09 4.768E-03 7.557E-03 1.103E-03 1.800E-09 4.274E-03 6.875E-03 9.719E-04 1.840E-09 3.841E-03 6.238E-03 8.365E-04 1.880E-09 3.441E-03 5.662E-03 7.407E-04 1.920E-09 3.093E-03 5.125E-03 6.376E-04 1.960E-09 2.771E-03 4.643E-03 5.704E-04 2.000E-09 2.493E-03 4.193E-03 4.913E-04 2.040E-09 2.234E-03 3.792E-03 4.434E-04 2.080E-09 2.012E-03 3.417E-03 3.811E-04 2.120E-09 1.804E-03 3.086E-03 3.483E-04 2.160E-09 1.627E-03 2.775E-03 2.992E-04 2.200E-09 1.460E-03 2.503E-03 2.764E-04 2.240E-09 1.320E-03 2.246E-03 2.361E-04 2.280E-09 1.186E-03 2.024E-03 2.219E-04 2.320E-09 1.074E-03 1.812E-03 1.885E-04 2.360E-09 9.664E-04 1.631E-03 1.801E-04 2.400E-09 8.778E-04 1.457E-03 1.519E-04 2.440E-09 7.908E-04 1.310E-03 1.483E-04 2.480E-09 7.205E-04 1.167E-03 1.232E-04 2.520E-09 6.492E-04 1.049E-03 1.223E-04 2.560E-09 5.933E-04 9.314E-04 1.008E-04 2.600E-09 5.365E-04 8.364E-04 1.022E-04 2.640E-09 4.926E-04 7.400E-04 8.292E-05 2.680E-09 4.459E-04 6.640E-04 8.609E-05 2.720E-09 4.101E-04 5.848E-04 6.857E-05 2.760E-09 3.725E-04 5.248E-04 7.310E-05 2.800E-09 3.438E-04 4.593E-04 5.693E-05 2.840E-09 3.129E-04 4.115E-04 6.248E-05 2.880E-09 2.899E-04 3.579E-04 4.738E-05 2.920E-09 2.644E-04 3.213E-04 5.372E-05 2.960E-09 2.458E-04 2.770E-04 3.958E-05 3.000E-09 2.248E-04 2.489E-04 4.639E-05 3.040E-09 2.099E-04 2.122E-04 3.288E-05 3.080E-09 1.922E-04 1.910E-04 4.027E-05 3.120E-09 1.800E-04 1.603E-04 2.809E-05 3.160E-09 1.652E-04 1.447E-04 3.510E-05 3.200E-09 1.552E-04 1.190E-04 2.276E-05 3.240E-09 1.427E-04 1.079E-04 3.068E-05 3.280E-09 1.344E-04 8.617E-05 1.869E-05 3.320E-09 1.239E-04 7.880E-05 2.685E-05 3.360E-09 1.170E-04 6.021E-05 1.521E-05 3.400E-09 1.080E-04 5.583E-05 2.355E-05 3.440E-09 1.023E-04 3.981E-05 1.223E-05 3.480E-09 9.461E-05 3.784E-05 2.070E-05 3.520E-09 8.976E-05 2.387E-05 9.656E-06 3.560E-09 8.317E-05 2.385E-05 1.822E-05 3.600E-09 7.905E-05 1.152E-05 7.429E-06 3.640E-09 7.341E-05 1.307E-05 1.607E-05 3.680E-09 6.989E-05 2.042E-06 5.499E-06 3.720E-09 6.502E-05 4.858E-06 1.419E-05 3.760E-09 6.192E-05 -5.139E-06 3.822E-06 3.800E-09 5.776E-05 -1.305E-06 0.000E+00 3.840E-09 5.502E-05 -1.048E-05 5.499E-06 3.880E-09 5.146E-05 -5.833E-06 1.419E-05 3.920E-09 4.901E-05 -1.438E-05 3.822E-06 3.960E-09 0.000E+00 0.000E+00 0.000E+00 | [Rising Waveform] R_fixture=75 C_fixture=0p V_fixture=3.30 V_fixture_min=3.00 V_fixture_max=3.60 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 5.300E-01 6.000E-01 6.200E-01 4.000E-11 5.299E-01 5.998E-01 6.200E-01 8.000E-11 5.298E-01 5.996E-01 6.200E-01 1.200E-10 5.297E-01 5.994E-01 6.200E-01 1.600E-10 5.296E-01 5.992E-01 6.201E-01 2.000E-10 5.293E-01 5.987E-01 6.198E-01 2.400E-10 5.284E-01 5.978E-01 6.181E-01 2.800E-10 5.263E-01 5.963E-01 6.154E-01 3.200E-10 5.243E-01 5.942E-01 6.137E-01 3.600E-10 5.240E-01 5.928E-01 6.128E-01 4.000E-10 5.264E-01 5.958E-01 6.204E-01 4.400E-10 5.472E-01 6.048E-01 6.828E-01 4.800E-10 6.195E-01 6.182E-01 1.027E+00 5.200E-10 7.832E-01 6.544E-01 1.356E+00 5.600E-10 1.076E+00 7.477E-01 1.662E+00 6.000E-10 1.396E+00 9.327E-01 1.912E+00 6.400E-10 1.662E+00 1.188E+00 2.143E+00 6.800E-10 1.878E+00 1.448E+00 2.413E+00 7.200E-10 2.048E+00 1.667E+00 2.747E+00 7.600E-10 2.198E+00 1.848E+00 3.096E+00 8.000E-10 2.352E+00 1.996E+00 3.337E+00 8.400E-10 2.530E+00 2.111E+00 3.446E+00 8.800E-10 2.731E+00 2.205E+00 3.490E+00 9.200E-10 2.921E+00 2.289E+00 3.513E+00 9.600E-10 3.054E+00 2.373E+00 3.528E+00 1.000E-09 3.131E+00 2.466E+00 3.539E+00 1.040E-09 3.173E+00 2.570E+00 3.548E+00 1.080E-09 3.198E+00 2.673E+00 3.555E+00 1.120E-09 3.214E+00 2.756E+00 3.561E+00 1.160E-09 3.225E+00 2.816E+00 3.566E+00 1.200E-09 3.235E+00 2.856E+00 3.570E+00 1.240E-09 3.242E+00 2.883E+00 3.573E+00 1.280E-09 3.249E+00 2.901E+00 3.576E+00 1.320E-09 3.254E+00 2.914E+00 3.578E+00 1.360E-09 3.259E+00 2.924E+00 3.581E+00 1.400E-09 3.263E+00 2.932E+00 3.582E+00 1.440E-09 3.266E+00 2.939E+00 3.584E+00 1.480E-09 3.269E+00 2.945E+00 3.585E+00 1.520E-09 3.272E+00 2.950E+00 3.587E+00 1.560E-09 3.274E+00 2.954E+00 3.588E+00 1.600E-09 3.276E+00 2.958E+00 3.589E+00 1.640E-09 3.278E+00 2.961E+00 3.589E+00 1.680E-09 3.280E+00 2.964E+00 3.590E+00 1.720E-09 3.281E+00 2.967E+00 3.591E+00 1.760E-09 3.282E+00 2.969E+00 3.592E+00 1.800E-09 3.284E+00 2.971E+00 3.592E+00 1.840E-09 3.285E+00 2.973E+00 3.593E+00 1.880E-09 3.286E+00 2.975E+00 3.593E+00 1.920E-09 3.287E+00 2.977E+00 3.594E+00 1.960E-09 3.287E+00 2.978E+00 3.594E+00 2.000E-09 3.288E+00 2.979E+00 3.594E+00 2.040E-09 3.289E+00 2.981E+00 3.595E+00 2.080E-09 3.289E+00 2.982E+00 3.595E+00 2.120E-09 3.290E+00 2.983E+00 3.596E+00 2.160E-09 3.291E+00 2.984E+00 3.596E+00 2.200E-09 3.291E+00 2.985E+00 3.596E+00 2.240E-09 3.292E+00 2.985E+00 3.596E+00 2.280E-09 3.292E+00 2.986E+00 3.597E+00 2.320E-09 3.292E+00 2.987E+00 3.597E+00 2.360E-09 3.293E+00 2.987E+00 3.597E+00 2.400E-09 3.293E+00 2.988E+00 3.597E+00 2.440E-09 3.294E+00 2.989E+00 3.597E+00 2.480E-09 3.294E+00 2.989E+00 3.598E+00 2.520E-09 3.294E+00 2.990E+00 3.598E+00 2.560E-09 3.294E+00 2.990E+00 3.598E+00 2.600E-09 3.295E+00 2.991E+00 3.598E+00 2.640E-09 3.295E+00 2.991E+00 3.598E+00 2.680E-09 3.295E+00 2.991E+00 3.598E+00 2.720E-09 3.296E+00 2.992E+00 3.598E+00 2.760E-09 3.296E+00 2.992E+00 3.598E+00 2.800E-09 3.296E+00 2.992E+00 3.599E+00 2.840E-09 3.296E+00 2.993E+00 3.599E+00 2.880E-09 3.296E+00 2.993E+00 3.599E+00 2.920E-09 3.296E+00 2.993E+00 3.599E+00 2.960E-09 3.297E+00 2.994E+00 3.599E+00 3.000E-09 3.297E+00 2.994E+00 3.599E+00 3.040E-09 3.297E+00 2.994E+00 3.599E+00 3.080E-09 3.297E+00 2.994E+00 3.599E+00 3.120E-09 3.297E+00 2.995E+00 3.599E+00 3.160E-09 3.297E+00 2.995E+00 3.599E+00 3.200E-09 3.298E+00 2.995E+00 3.599E+00 3.240E-09 3.298E+00 2.995E+00 3.599E+00 3.280E-09 3.298E+00 2.995E+00 3.599E+00 3.320E-09 3.298E+00 2.996E+00 3.599E+00 3.360E-09 3.298E+00 2.996E+00 3.599E+00 3.400E-09 3.298E+00 2.996E+00 3.599E+00 3.440E-09 3.298E+00 2.996E+00 3.599E+00 3.480E-09 3.298E+00 2.996E+00 3.600E+00 3.520E-09 3.298E+00 2.996E+00 3.600E+00 3.560E-09 3.298E+00 2.996E+00 3.600E+00 3.600E-09 3.298E+00 2.997E+00 3.600E+00 3.640E-09 3.299E+00 2.997E+00 3.600E+00 3.680E-09 3.299E+00 2.997E+00 3.600E+00 3.720E-09 3.299E+00 2.997E+00 3.600E+00 3.760E-09 3.299E+00 2.997E+00 3.600E+00 3.800E-09 3.299E+00 2.997E+00 3.600E+00 3.840E-09 3.299E+00 2.997E+00 3.600E+00 3.880E-09 3.299E+00 2.997E+00 3.600E+00 3.920E-09 3.299E+00 2.998E+00 3.600E+00 3.960E-09 3.300E+00 3.000E+00 3.600E+00 | [Rising Waveform] R_fixture=75 C_fixture=0p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 0.000E+00 0.000E+00 0.000E+00 4.000E-11 2.883E-04 3.443E-04 2.213E-04 8.000E-11 3.979E-04 4.555E-04 3.302E-04 1.200E-10 6.071E-04 6.445E-04 5.657E-04 1.600E-10 9.614E-04 9.686E-04 9.289E-04 2.000E-10 1.335E-03 1.362E-03 1.085E-03 2.400E-10 1.184E-03 1.629E-03 -3.750E-04 2.800E-10 -5.514E-04 1.232E-03 -4.216E-03 3.200E-10 -4.110E-03 -4.439E-04 -1.001E-02 3.600E-10 -9.273E-03 -3.517E-03 -2.142E-02 4.000E-10 -1.826E-02 -8.221E-03 -4.251E-02 4.400E-10 -3.477E-02 -1.567E-02 -7.472E-02 4.800E-10 -5.551E-02 -2.698E-02 -1.514E-01 5.200E-10 -8.686E-02 -4.173E-02 -2.236E-01 5.600E-10 -1.402E-01 -5.923E-02 -2.496E-01 6.000E-10 -1.859E-01 -8.537E-02 -1.866E-01 6.400E-10 -2.090E-01 -1.208E-01 -4.571E-03 6.800E-10 -2.010E-01 -1.533E-01 2.897E-01 7.200E-10 -1.454E-01 -1.724E-01 6.654E-01 7.600E-10 -3.408E-02 -1.794E-01 1.078E+00 8.000E-10 1.276E-01 -1.710E-01 1.494E+00 8.400E-10 3.318E-01 -1.411E-01 1.891E+00 8.800E-10 5.614E-01 -8.539E-02 2.249E+00 9.200E-10 8.036E-01 -4.451E-03 2.521E+00 9.600E-10 1.048E+00 9.852E-02 2.677E+00 1.000E-09 1.287E+00 2.211E-01 2.759E+00 1.040E-09 1.515E+00 3.569E-01 2.808E+00 1.080E-09 1.729E+00 5.002E-01 2.842E+00 1.120E-09 1.924E+00 6.472E-01 2.867E+00 1.160E-09 2.092E+00 7.947E-01 2.886E+00 1.200E-09 2.218E+00 9.398E-01 2.902E+00 1.240E-09 2.302E+00 1.081E+00 2.914E+00 1.280E-09 2.358E+00 1.216E+00 2.924E+00 1.320E-09 2.398E+00 1.344E+00 2.932E+00 1.360E-09 2.428E+00 1.466E+00 2.939E+00 1.400E-09 2.451E+00 1.580E+00 2.944E+00 1.440E-09 2.470E+00 1.684E+00 2.949E+00 1.480E-09 2.486E+00 1.778E+00 2.953E+00 1.520E-09 2.499E+00 1.858E+00 2.957E+00 1.560E-09 2.510E+00 1.922E+00 2.960E+00 1.600E-09 2.520E+00 1.971E+00 2.963E+00 1.640E-09 2.528E+00 2.009E+00 2.965E+00 1.680E-09 2.535E+00 2.038E+00 2.967E+00 1.720E-09 2.541E+00 2.063E+00 2.969E+00 1.760E-09 2.546E+00 2.082E+00 2.971E+00 1.800E-09 2.551E+00 2.099E+00 2.972E+00 1.840E-09 2.555E+00 2.113E+00 2.974E+00 1.880E-09 2.559E+00 2.126E+00 2.975E+00 1.920E-09 2.562E+00 2.137E+00 2.976E+00 1.960E-09 2.565E+00 2.146E+00 2.977E+00 2.000E-09 2.568E+00 2.154E+00 2.978E+00 2.040E-09 2.570E+00 2.162E+00 2.979E+00 2.080E-09 2.573E+00 2.168E+00 2.980E+00 2.120E-09 2.575E+00 2.174E+00 2.981E+00 2.160E-09 2.576E+00 2.180E+00 2.981E+00 2.200E-09 2.578E+00 2.184E+00 2.982E+00 2.240E-09 2.580E+00 2.189E+00 2.983E+00 2.280E-09 2.581E+00 2.193E+00 2.983E+00 2.320E-09 2.582E+00 2.196E+00 2.984E+00 2.360E-09 2.583E+00 2.199E+00 2.984E+00 2.400E-09 2.584E+00 2.202E+00 2.984E+00 2.440E-09 2.586E+00 2.205E+00 2.985E+00 2.480E-09 2.586E+00 2.208E+00 2.985E+00 2.520E-09 2.587E+00 2.210E+00 2.986E+00 2.560E-09 2.588E+00 2.212E+00 2.986E+00 2.600E-09 2.589E+00 2.214E+00 2.986E+00 2.640E-09 2.590E+00 2.216E+00 2.986E+00 2.680E-09 2.590E+00 2.217E+00 2.987E+00 2.720E-09 2.591E+00 2.219E+00 2.987E+00 2.760E-09 2.592E+00 2.220E+00 2.987E+00 2.800E-09 2.592E+00 2.222E+00 2.987E+00 2.840E-09 2.593E+00 2.223E+00 2.988E+00 2.880E-09 2.593E+00 2.224E+00 2.988E+00 2.920E-09 2.594E+00 2.225E+00 2.988E+00 2.960E-09 2.594E+00 2.226E+00 2.988E+00 3.000E-09 2.595E+00 2.227E+00 2.988E+00 3.040E-09 2.595E+00 2.228E+00 2.988E+00 3.080E-09 2.595E+00 2.229E+00 2.989E+00 3.120E-09 2.596E+00 2.230E+00 2.989E+00 3.160E-09 2.596E+00 2.231E+00 2.989E+00 3.200E-09 2.596E+00 2.231E+00 2.989E+00 3.240E-09 2.597E+00 2.232E+00 2.989E+00 3.280E-09 2.597E+00 2.233E+00 2.989E+00 3.320E-09 2.597E+00 2.233E+00 2.989E+00 3.360E-09 2.597E+00 2.234E+00 2.989E+00 3.400E-09 2.598E+00 2.235E+00 2.989E+00 3.440E-09 2.598E+00 2.235E+00 2.989E+00 3.480E-09 2.598E+00 2.236E+00 2.989E+00 3.520E-09 2.598E+00 2.236E+00 2.990E+00 3.560E-09 2.599E+00 2.236E+00 2.990E+00 3.600E-09 2.599E+00 2.237E+00 2.990E+00 3.640E-09 2.599E+00 2.237E+00 2.990E+00 3.680E-09 2.599E+00 2.238E+00 2.990E+00 3.720E-09 2.599E+00 2.238E+00 2.990E+00 3.760E-09 2.599E+00 2.238E+00 2.990E+00 3.800E-09 2.599E+00 2.239E+00 2.990E+00 3.840E-09 2.600E+00 2.239E+00 2.990E+00 3.880E-09 2.600E+00 2.239E+00 2.990E+00 3.920E-09 2.600E+00 2.240E+00 2.990E+00 3.960E-09 2.600E+00 2.240E+00 2.990E+00 | |[End data_o | |====================================================================== [End]