| ********************************************************************* | YOU ARE ONLY AUTHORIZED TO USE THIS SOFTWARE | ACCORDING TO LICENSOR'S LICENSE RESTRICTIONS. | ********************************************************************* |********************************* | [IBIS Ver] 3.1 [File Name] mc74hct373an.ibs [File Rev] 2.0 [Source] Measured and created by ICX Technology [Date] Friday 7/14/00 9:08:11 AM | |********************************* [Copyright] | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | ZAP Model Builder 2.7 [Component] MC74HCT373AN [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg .216ohms NA NA L_pkg 5.76nH NA NA C_pkg 1.29pF NA NA | [Pin] signal_name model_name R_pin L_pin C_pin | 1 _G Z504315_IN .232 9.76n 1.87p 2 Q0 Z504315_TRI .224 7.26n 1.58p 3 D0 Z504315_IN .216 5.26n 1.29p 4 D1 Z504315_IN .208 3.76n 1.0p 5 Q1 Z504315_TRI .2 2.76n .71p 6 Q2 Z504315_TRI .2 2.76n .71p 7 D2 Z504315_IN .208 3.76n 1.0p 8 D3 Z504315_IN .216 5.26n 1.29p 9 Q3 Z504315_TRI .224 7.26n 1.58p 10 GND GND .232 9.76n 1.87p 11 C Z504315_IN .232 9.76n 1.87p 12 Q4 Z504315_TRI .224 7.26n 1.58p 13 D4 Z504315_IN .216 5.26n 1.29p 14 D5 Z504315_IN .208 3.76n 1.0p 15 Q5 Z504315_TRI .2 2.76n .71p 16 Q6 Z504315_TRI .2 2.76n .71p 17 D6 Z504315_IN .208 3.76n 1.0p 18 D7 Z504315_IN .216 5.26n 1.29p 19 Q7 Z504315_TRI .224 7.26n 1.58p 20 VCC POWER .232 9.76n 1.87p | | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | Model Application Version 1.89 2/18/99. | [Model] Z504315_IN Model_type Input Vinl = 800.0mV Vinh = 2.000V C_comp 4.000pF NA NA | | variable typ min max [Voltage Range] 5.000V NA NA [GND Clamp Reference] 0.000V NA NA [POWER Clamp Reference] 5.000V NA NA | [GND Clamp] | -5.000V -21.86mA NA NA -937.5mV -1.155mA NA NA -727.4mV -255.3uA NA NA -363.7mV -47.66uA NA NA 10.00V 80.10uA NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -394.5mV 0.000A NA NA -789.0mV 179.7uA NA NA -1.001V 935.2uA NA NA -1.323V 2.396mA NA NA -5.000V 20.72mA NA NA | | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | Model Application Version 1.89 2/18/99. | [Model] Z504315_TRI Model_type 3-state | Vref=0.000V Rref=500.0Mohms Cref=50.00pF Vmeas=1.300V C_comp 8.000pF NA NA | | variable typ min max [Voltage Range] 5.000V NA NA [POWER Clamp Reference] 5.000V NA NA [Pullup Reference] 5.000V NA NA [Pulldown Reference] 0.000V NA NA [GND Clamp Reference] 0.000V NA NA | [GND Clamp] | -5.000V -629.0mA NA NA -884.2mV -12.43mA NA NA -814.6mV -5.873mA NA NA -761.3mV -4.024mA NA NA -500.0mV -1.757mA NA NA -250.0mV 0.000A NA NA 10.00V 0.000A NA NA | [Pulldown] | -5.000V -261.8mA NA NA 234.5mV 12.27mA NA NA 498.4mV 25.02mA NA NA 786.3mV 37.17mA NA NA 1.016V 45.70mA NA NA 1.284V 54.22mA NA NA 1.578V 61.51mA NA NA 1.831V 66.37mA NA NA 2.009V 69.01mA NA NA 2.168V 70.89mA NA NA 2.285V 72.02mA NA NA 2.441V 73.26mA NA NA 2.622V 74.35mA NA NA 2.681V 74.44mA NA NA 2.758V 74.89mA NA NA 2.841V 75.02mA NA NA 10.00V 119.0mA NA NA | [Pullup] | 10.00V -163.0mA NA NA 2.871V -62.69mA NA NA 2.710V -60.99mA NA NA 2.493V -58.40mA NA NA 2.080V -52.62mA NA NA 1.670V -45.43mA NA NA 1.260V -36.80mA NA NA 933.0mV -28.71mA NA NA 508.0mV -17.07mA NA NA 215.0mV -8.129mA NA NA -5.000V 164.9mA NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -315.0mV 0.000A NA NA -630.0mV 1.484mA NA NA -723.0mV 2.308mA NA NA -801.0mV 4.361mA NA NA -888.0mV 10.26mA NA NA -977.0mV 20.18mA NA NA -5.000V 698.0mA NA NA | [Ramp] | variable typ min max dV/dt_r 2.844/583.1p NA NA dV/dt_f 2.844/718.5p NA NA R_load = 500.0Ohms | [End]