|=========================================================================== | ON Semiconductor Corporation | | IBIS Model of MC74HC126DT and MC74HC126D | Quad 3-State Noninverting Buffers | TSSOP (DT) and SOIC (D)Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] mc74hc126_dt_d_450.ibs | [File Rev] 1.0 | [Date] 05/16/2025 | [Source] From DC lab measurements and simulations for AC at ON Semiconductor | [Notes] Created by Duane Mattheisen Modeling Support Engineer | | This model represents the MC74HC126DT/d where 4.50 <= Vcc =< 5.50 [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in non-exclusive and non-transferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitability of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | [Copyright] (c) 2002 ON Semiconductor Corp. | [Component] mc74hc126dt | tssop Si_location Pin Timing_location Pin | [Manufacturer] ON Semiconductor Corp. | [Package] | tssop | Typ Min Max R_pkg 0.048 0.044 0.052 L_pkg 2.35nH 1.80nH 3.30nH C_pkg 0.45pF 0.43pF 0.47pF | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1 data_i .044 3.20nH .47pF 2 A1 data_i .049 2.12nH .45pF 3 Y1 data_o .045 2.00nH .46pF 4 OE2 data_i .045 1.90nH .45pF 5 A2 data_i .045 2.00nH .43pF 6 Y2 data_o .051 2.25nH .45pF 7 GND GND .048 3.20nH .47pF 8 Y3 data_o .049 3.30nH .43pF 9 A3 data_i .051 2.20nH .45pF 10 OE3 data_i .052 1.90nH .45pF 11 Y4 data_o .048 1.80nH .47pF 12 A4 data_i .046 1.93nH .46pF 13 OE4 data_i .047 2.25nH .45pF 14 VCC POWER .050 3.18nH .47pF | [Component] mc74hc126d |SOIC Si_location Pin Timing_location Pin | [Manufacturer] ON Semiconductor Corp. | [Package] | SOIC | Typ Min Max R_pkg 0.048 0.044 0.052 L_pkg 2.35nH 1.80nH 3.30nH C_pkg 0.45pF 0.43pF 0.47pF | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1 data_i .044 3.20nH .47pF 2 A1 data_i .049 2.12nH .45pF 3 Y1 data_o .045 2.00nH .46pF 4 OE2 data_i .045 1.90nH .45pF 5 A2 data_i .045 2.00nH .43pF 6 Y2 data_o .051 2.25nH .45pF 7 GND GND .048 3.20nH .47pF 8 Y3 data_o .049 3.30nH .43pF 9 A3 data_i .051 2.20nH .45pF 10 OE3 data_i .052 1.90nH .45pF 11 Y4 data_o .048 1.80nH .47pF 12 A4 data_i .046 1.93nH .46pF 13 OE4 data_i .047 2.25nH .45pF 14 VCC POWER .050 3.18nH .47pF | | [Model] data_i Model_type Input Vinh=3.15 Vinl=1.35 | variable typ min max C_comp 7.0pf 7.0pf 7.0pf [Temperature Range] 25 85 -40 | [Voltage Range] 5.00 4.50 5.50 [GND Clamp] -5.00 -9.0432E-01 -9.1963E-01 -8.8387E-01 -4.90 -8.8283E-01 -8.9787E-01 -8.6274E-01 -4.80 -8.6134E-01 -8.7612E-01 -8.4160E-01 -4.70 -8.3985E-01 -8.5437E-01 -8.2047E-01 -4.60 -8.1836E-01 -8.3262E-01 -7.9934E-01 -4.50 -7.9687E-01 -8.1086E-01 -7.7821E-01 -4.40 -7.7538E-01 -7.8911E-01 -7.5707E-01 -4.30 -7.5389E-01 -7.6736E-01 -7.3594E-01 -4.20 -7.3240E-01 -7.4560E-01 -7.1481E-01 -4.10 -7.1091E-01 -7.2385E-01 -6.9367E-01 -4.00 -6.8942E-01 -7.0210E-01 -6.7254E-01 -3.90 -6.6793E-01 -6.8034E-01 -6.5141E-01 -3.80 -6.4644E-01 -6.5859E-01 -6.3027E-01 -3.70 -6.2495E-01 -6.3684E-01 -6.0914E-01 -3.60 -6.0346E-01 -6.1509E-01 -5.8801E-01 -3.50 -5.8197E-01 -5.9333E-01 -5.6688E-01 -3.40 -5.6048E-01 -5.7158E-01 -5.4574E-01 -3.30 -5.3899E-01 -5.4983E-01 -5.2461E-01 -3.20 -5.1750E-01 -5.2807E-01 -5.0348E-01 -3.10 -4.9601E-01 -5.0632E-01 -4.8234E-01 -3.00 -4.7452E-01 -4.8457E-01 -4.6121E-01 -2.90 -4.5303E-01 -4.6281E-01 -4.4008E-01 -2.80 -4.3154E-01 -4.4106E-01 -4.1894E-01 -2.70 -4.1005E-01 -4.1931E-01 -3.9781E-01 -2.60 -3.8856E-01 -3.9756E-01 -3.7668E-01 -2.50 -3.6707E-01 -3.7580E-01 -3.5555E-01 -2.40 -3.4558E-01 -3.5405E-01 -3.3441E-01 -2.30 -3.2409E-01 -3.3230E-01 -3.1328E-01 -2.20 -3.0260E-01 -3.1054E-01 -2.9215E-01 -2.10 -2.8111E-01 -2.8879E-01 -2.7101E-01 -2.00 -2.5962E-01 -2.6704E-01 -2.4988E-01 -1.90 -2.3813E-01 -2.4528E-01 -2.2875E-01 -1.80 -2.1664E-01 -2.2353E-01 -2.0761E-01 -1.70 -1.9515E-01 -2.0178E-01 -1.8648E-01 -1.60 -1.7366E-01 -1.8003E-01 -1.6535E-01 -1.50 -1.5217E-01 -1.5827E-01 -1.4422E-01 -1.40 -1.3068E-01 -1.3652E-01 -1.2308E-01 -1.30 -1.0919E-01 -1.1477E-01 -1.0195E-01 -1.20 -8.7703E-02 -9.3014E-02 -8.0817E-02 -1.10 -6.6213E-02 -7.1261E-02 -5.9684E-02 -1.00 -4.8183E-02 -5.2351E-02 -4.0132E-02 -0.90 -3.1584E-02 -3.7040E-02 -2.0244E-02 -0.80 -1.5047E-02 -2.2886E-02 -3.7238E-03 -0.70 -2.8432E-03 -9.2687E-03 -1.5212E-04 -0.60 -1.6840E-04 -1.5535E-03 -3.2198E-05 -0.50 -2.0268E-05 -1.0941E-04 -8.5656E-06 -0.40 -3.6122E-06 -1.1158E-05 -6.4435E-07 -0.30 -2.2005E-07 -1.2310E-06 -1.0949E-08 -0.20 -6.3673E-09 -6.1906E-08 -5.5434E-10 -0.10 1.8000E-11 -2.7752E-09 2.4890E-10 0.00 2.4850E-11 2.8699E-10 2.4900E-10 0.10 2.4860E-11 2.8700E-10 2.5000E-10 4.30 2.5280E-11 2.8742E-10 2.9200E-10 4.40 2.5290E-11 2.8743E-10 2.9300E-10 4.50 2.5300E-11 2.8744E-10 2.9400E-10 4.60 2.5310E-11 2.8745E-10 2.9500E-10 4.70 2.5320E-11 2.8746E-10 2.9600E-10 4.80 2.5330E-11 1.5183E-08 2.9700E-10 4.90 2.5340E-11 3.8118E-07 2.9800E-10 5.00 2.5350E-11 5.7560E-07 2.9900E-10 | [POWER Clamp] 0.00 1.2887E-10 1.3297E-09 5.0750E-11 -0.10 2.0437E-10 1.6572E-09 3.7417E-10 -0.20 3.3658E-10 7.8511E-09 4.9043E-10 -0.30 1.1042E-09 1.4218E-07 7.4887E-10 -0.40 1.0665E-08 2.6299E-06 8.4887E-10 -0.50 3.9748E-07 3.2270E-05 1.2161E-09 -0.60 1.0013E-05 2.2293E-04 5.8143E-08 -0.70 1.3592E-04 1.2741E-03 3.3956E-06 -0.80 1.2561E-03 5.4759E-03 8.9414E-05 -0.90 6.6152E-03 1.3793E-02 1.6168E-03 -1.00 1.6707E-02 2.4932E-02 9.0145E-03 -1.10 2.9703E-02 3.7739E-02 2.1162E-02 -1.20 4.4436E-02 5.1885E-02 3.5688E-02 -1.30 6.0232E-02 6.6779E-02 5.1903E-02 -1.40 7.7030E-02 8.2367E-02 6.9277E-02 -1.50 9.4497E-02 9.8340E-02 8.7548E-02 -1.60 1.1196E-01 1.1431E-01 1.0582E-01 -1.70 1.2943E-01 1.3029E-01 1.2409E-01 -1.80 1.4690E-01 1.4626E-01 1.4236E-01 -1.90 1.6437E-01 1.6223E-01 1.6063E-01 -2.00 1.8183E-01 1.7820E-01 1.7890E-01 -2.10 1.9930E-01 1.9418E-01 1.9717E-01 -2.20 2.1677E-01 2.1015E-01 2.1544E-01 -2.30 2.3423E-01 2.2612E-01 2.3372E-01 -2.40 2.5170E-01 2.4210E-01 2.5199E-01 -2.50 2.6917E-01 2.5807E-01 2.7026E-01 -2.60 2.8663E-01 2.7404E-01 2.8853E-01 -2.70 3.0410E-01 2.9002E-01 3.0680E-01 -2.80 3.2157E-01 3.0599E-01 3.2507E-01 -2.90 3.3903E-01 3.2196E-01 3.4334E-01 -3.00 3.5650E-01 3.3793E-01 3.6161E-01 -3.10 3.7397E-01 3.5391E-01 3.7988E-01 -3.20 3.9144E-01 3.6988E-01 3.9815E-01 -3.30 4.0890E-01 3.8585E-01 4.1643E-01 -3.40 4.2637E-01 4.0183E-01 4.3470E-01 -3.50 4.4384E-01 4.1780E-01 4.5297E-01 -3.60 4.6130E-01 4.3377E-01 4.7124E-01 -3.70 4.7877E-01 4.4975E-01 4.8951E-01 -3.80 4.9624E-01 4.6572E-01 5.0778E-01 -3.90 5.1370E-01 4.8169E-01 5.2605E-01 -4.00 5.3117E-01 4.9766E-01 5.4432E-01 -4.10 5.4864E-01 5.1364E-01 5.6259E-01 -4.20 5.6611E-01 5.2961E-01 5.8086E-01 -4.30 5.8357E-01 5.4558E-01 5.9914E-01 -4.40 6.0104E-01 5.6156E-01 6.1741E-01 -4.50 6.1851E-01 5.7753E-01 6.3568E-01 -4.60 6.3597E-01 5.9350E-01 6.5395E-01 -4.70 6.5344E-01 6.0948E-01 6.7222E-01 -4.80 6.7091E-01 6.2545E-01 6.9049E-01 -4.90 6.8837E-01 6.4142E-01 7.0876E-01 -5.00 7.0584E-01 6.5739E-01 7.2703E-01 | |[End data_i | |====================================================================== [Model] data_o | Model_type Output Polarity Non-Inverting Vref=0 Vmeas=2.50 Cref=50p Rref=1000 | variable typ min max C_comp 8.0pf 8.0pf 8.0pf | [Temperature Range] 25 85 -40 | [Voltage Range] 5.00 4.50 5.50 | [Pullup] 10.00 -9.3682E-01 -9.4482E-01 -8.7116E-01 9.80 -8.9483E-01 -9.0709E-01 -8.2687E-01 9.60 -8.5285E-01 -8.6935E-01 -7.8259E-01 6.20 -1.3912E-01 -2.2788E-01 -6.2182E-02 6.10 -1.1813E-01 -2.0901E-01 -6.1542E-02 6.00 -9.7138E-02 -1.9014E-01 -6.1236E-02 5.90 -7.6146E-02 -1.7127E-01 -6.1101E-02 5.80 -5.7210E-02 -1.5241E-01 -6.0989E-02 5.70 -4.7500E-02 -1.3354E-01 -6.0867E-02 5.60 -4.5421E-02 -1.1467E-01 -6.0746E-02 5.50 -4.4901E-02 -9.5806E-02 -6.0625E-02 5.40 -4.4671E-02 -7.6939E-02 -6.0491E-02 5.30 -4.4542E-02 -5.8479E-02 -6.0355E-02 5.20 -4.4420E-02 -4.3004E-02 -6.0214E-02 5.10 -4.4294E-02 -3.5248E-02 -6.0067E-02 5.00 -4.4167E-02 -3.3399E-02 -5.9915E-02 4.90 -4.4034E-02 -3.2995E-02 -5.9751E-02 4.80 -4.3893E-02 -3.2830E-02 -5.9586E-02 4.70 -4.3750E-02 -3.2711E-02 -5.9409E-02 4.60 -4.3599E-02 -3.2594E-02 -5.9224E-02 4.50 -4.3445E-02 -3.2474E-02 -5.9028E-02 4.40 -4.3280E-02 -3.2352E-02 -5.8821E-02 4.30 -4.3112E-02 -3.2221E-02 -5.8600E-02 4.20 -4.2933E-02 -3.2088E-02 -5.8367E-02 4.10 -4.2744E-02 -3.1949E-02 -5.8115E-02 4.00 -4.2542E-02 -3.1802E-02 -5.7842E-02 3.90 -4.2331E-02 -3.1651E-02 -5.7542E-02 3.80 -4.2100E-02 -3.1492E-02 -5.7221E-02 3.70 -4.1857E-02 -3.1325E-02 -5.6867E-02 3.60 -4.1587E-02 -3.1142E-02 -5.6475E-02 3.50 -4.1293E-02 -3.0951E-02 -5.6053E-02 3.40 -4.0972E-02 -3.0743E-02 -5.5582E-02 3.30 -4.0615E-02 -3.0517E-02 -5.5064E-02 3.20 -4.0223E-02 -3.0273E-02 -5.4498E-02 3.10 -3.9790E-02 -3.0003E-02 -5.3874E-02 3.00 -3.9319E-02 -2.9700E-02 -5.3193E-02 2.90 -3.8799E-02 -2.9368E-02 -5.2455E-02 2.80 -3.8230E-02 -2.9000E-02 -5.1650E-02 2.70 -3.7612E-02 -2.8594E-02 -5.0777E-02 2.60 -3.6940E-02 -2.8144E-02 -4.9838E-02 2.50 -3.6214E-02 -2.7659E-02 -4.8828E-02 2.40 -3.5439E-02 -2.7123E-02 -4.7745E-02 2.30 -3.4603E-02 -2.6546E-02 -4.6590E-02 2.20 -3.3710E-02 -2.5918E-02 -4.5370E-02 2.10 -3.2761E-02 -2.5240E-02 -4.4065E-02 2.00 -3.1750E-02 -2.4517E-02 -4.2688E-02 1.90 -3.0686E-02 -2.3751E-02 -4.1228E-02 1.80 -2.9562E-02 -2.2931E-02 -3.9698E-02 1.70 -2.8392E-02 -2.2060E-02 -3.8092E-02 1.60 -2.7156E-02 -2.1141E-02 -3.6409E-02 1.50 -2.5861E-02 -2.0173E-02 -3.4662E-02 1.40 -2.4510E-02 -1.9155E-02 -3.2829E-02 1.30 -2.3105E-02 -1.8091E-02 -3.0922E-02 1.20 -2.1642E-02 -1.6987E-02 -2.8941E-02 1.10 -2.0122E-02 -1.5827E-02 -2.6888E-02 1.00 -1.8565E-02 -1.4617E-02 -2.4764E-02 0.90 -1.6936E-02 -1.3363E-02 -2.2590E-02 0.80 -1.5258E-02 -1.2059E-02 -2.0327E-02 0.70 -1.3527E-02 -1.0709E-02 -1.8003E-02 0.60 -1.1743E-02 -9.3131E-03 -1.5611E-02 0.50 -9.9073E-03 -7.8823E-03 -1.3152E-02 0.40 -8.0355E-03 -6.3957E-03 -1.0634E-02 0.30 -6.1019E-03 -4.8566E-03 -8.0573E-03 0.20 -4.1169E-03 -3.2866E-03 -5.4444E-03 0.10 -2.0844E-03 -1.6644E-03 -2.7529E-03 0.00 -2.4989E-06 1.8277E-07 -9.9707E-06 -0.10 2.1245E-03 1.6994E-03 2.7823E-03 -0.20 4.2999E-03 3.4553E-03 5.6272E-03 -0.30 6.5059E-03 5.2587E-03 8.5224E-03 -0.40 8.7791E-03 7.1106E-03 1.1439E-02 -0.50 1.1100E-02 9.0310E-03 1.4430E-02 -0.60 1.3483E-02 1.1204E-02 1.7473E-02 -0.70 1.6108E-02 1.5001E-02 2.0571E-02 -0.80 2.0658E-02 2.3004E-02 2.3781E-02 -0.90 3.0408E-02 3.5493E-02 2.8426E-02 -1.00 4.4950E-02 5.0612E-02 3.9241E-02 -1.10 6.1969E-02 6.7186E-02 5.5567E-02 -1.20 8.0326E-02 8.4675E-02 7.4577E-02 -1.30 9.8683E-02 1.0216E-01 9.3587E-02 -1.40 1.1704E-01 1.1965E-01 1.1260E-01 -1.50 1.3540E-01 1.3714E-01 1.3161E-01 -1.60 1.5375E-01 1.5463E-01 1.5062E-01 -1.70 1.7211E-01 1.7212E-01 1.6963E-01 -1.90 2.0882E-01 2.0710E-01 2.0765E-01 -2.10 2.4554E-01 2.4208E-01 2.4567E-01 -2.30 2.8225E-01 2.7705E-01 2.8369E-01 -2.50 3.1897E-01 3.1203E-01 3.2171E-01 -2.70 3.5568E-01 3.4701E-01 3.5973E-01 -2.90 3.9239E-01 3.8199E-01 3.9775E-01 -3.10 4.2911E-01 4.1697E-01 4.3577E-01 -3.30 4.6582E-01 4.5194E-01 4.7379E-01 -3.50 5.0254E-01 4.8692E-01 5.1181E-01 -3.70 5.3925E-01 5.2190E-01 5.4983E-01 -3.90 5.7596E-01 5.5688E-01 5.8785E-01 -4.10 6.1268E-01 5.9186E-01 6.2587E-01 -4.30 6.4939E-01 6.2683E-01 6.6389E-01 -4.50 6.8611E-01 6.6181E-01 7.0191E-01 -4.70 7.2282E-01 6.9679E-01 7.3993E-01 -4.80 7.4118E-01 7.1428E-01 7.5894E-01 -5.00 7.7789E-01 7.4926E-01 7.9696E-01 | [Pulldown] -5.00 -8.5246E-01 -9.1320E-01 -9.3738E-01 -4.90 -8.3286E-01 -8.9219E-01 -9.1551E-01 -4.80 -8.1325E-01 -8.7119E-01 -8.9364E-01 -1.50 -1.6629E-01 -1.7796E-01 -1.7193E-01 -1.40 -1.4668E-01 -1.5695E-01 -1.5006E-01 -1.30 -1.2708E-01 -1.3594E-01 -1.2819E-01 -1.20 -1.0747E-01 -1.1494E-01 -1.0632E-01 -1.10 -8.7866E-02 -9.3928E-02 -8.4450E-02 -1.00 -6.8261E-02 -7.2921E-02 -6.2580E-02 -0.90 -4.9564E-02 -5.4720E-02 -4.1844E-02 -0.80 -3.2277E-02 -3.7704E-02 -3.1221E-02 -0.70 -2.2716E-02 -2.3614E-02 -2.6998E-02 -0.60 -1.8822E-02 -1.6276E-02 -2.3112E-02 -0.50 -1.5613E-02 -1.3020E-02 -1.9235E-02 -0.40 -1.2445E-02 -1.0332E-02 -1.5359E-02 -0.30 -9.3041E-03 -7.7070E-03 -1.1492E-02 -0.20 -6.1749E-03 -5.1036E-03 -7.6477E-03 -0.10 -3.0727E-03 -2.5339E-03 -3.8114E-03 0.00 -2.1376E-05 -1.5544E-05 -2.2006E-05 0.10 3.0485E-03 2.5077E-03 3.8023E-03 0.20 6.0612E-03 4.9741E-03 7.5682E-03 0.30 9.0323E-03 7.3965E-03 1.1293E-02 0.40 1.1972E-02 9.7761E-03 1.4994E-02 0.50 1.4857E-02 1.2114E-02 1.8638E-02 0.60 1.7691E-02 1.4396E-02 2.2228E-02 0.70 2.0454E-02 1.6611E-02 2.5740E-02 0.80 2.3183E-02 1.8788E-02 2.9217E-02 0.90 2.5851E-02 2.0905E-02 3.2632E-02 1.00 2.8456E-02 2.2959E-02 3.5977E-02 1.10 3.0996E-02 2.4953E-02 3.9250E-02 1.20 3.3461E-02 2.6880E-02 4.2447E-02 1.30 3.5838E-02 2.8723E-02 4.5535E-02 1.40 3.8161E-02 3.0512E-02 4.8564E-02 1.50 4.0403E-02 3.2223E-02 5.1505E-02 1.60 4.2560E-02 3.3860E-02 5.4348E-02 1.70 4.4634E-02 3.5419E-02 5.7099E-02 1.80 4.6621E-02 3.6898E-02 5.9746E-02 1.90 4.8519E-02 3.8294E-02 6.2294E-02 2.00 5.0309E-02 3.9593E-02 6.4716E-02 2.10 5.2021E-02 4.0818E-02 6.7050E-02 2.20 5.3637E-02 4.1962E-02 6.9268E-02 2.30 5.5152E-02 4.3014E-02 7.1373E-02 2.40 5.6572E-02 4.3973E-02 7.3365E-02 2.50 5.7889E-02 4.4854E-02 7.5245E-02 2.60 5.9098E-02 4.5636E-02 7.6986E-02 2.70 6.0216E-02 4.6344E-02 7.8627E-02 2.80 6.1237E-02 4.6970E-02 8.0147E-02 2.90 6.2157E-02 4.7518E-02 8.1553E-02 3.00 6.2981E-02 4.7994E-02 8.2835E-02 3.10 6.3714E-02 4.8405E-02 8.4005E-02 3.20 6.4359E-02 4.8757E-02 8.5060E-02 3.30 6.4916E-02 4.9057E-02 8.5997E-02 3.40 6.5401E-02 4.9317E-02 8.6836E-02 3.50 6.5817E-02 4.9543E-02 8.7571E-02 3.60 6.6175E-02 4.9737E-02 8.8212E-02 3.70 6.6476E-02 4.9915E-02 8.8760E-02 3.80 6.6736E-02 5.0071E-02 8.9233E-02 3.90 6.6959E-02 5.0212E-02 8.9632E-02 4.00 6.7155E-02 5.0342E-02 8.9963E-02 4.10 6.7328E-02 5.0461E-02 9.0249E-02 4.20 6.7479E-02 5.0572E-02 9.0484E-02 4.30 6.7616E-02 5.0676E-02 9.0688E-02 4.40 6.7741E-02 5.0773E-02 9.0857E-02 4.50 6.7851E-02 5.0867E-02 9.1004E-02 4.60 6.7952E-02 5.0954E-02 9.1130E-02 4.70 6.8046E-02 5.1038E-02 9.1239E-02 4.80 6.8134E-02 5.1113E-02 9.1335E-02 4.90 6.8215E-02 5.1191E-02 9.1414E-02 5.00 6.8287E-02 5.1282E-02 9.1490E-02 5.10 6.8357E-02 5.1660E-02 9.1551E-02 5.20 6.8420E-02 5.4045E-02 9.1605E-02 5.30 6.8483E-02 6.1380E-02 9.1651E-02 5.40 6.8539E-02 7.3657E-02 9.1695E-02 5.50 6.8591E-02 8.8783E-02 9.1730E-02 5.60 6.8656E-02 1.0391E-01 9.1756E-02 5.70 6.9017E-02 1.1904E-01 9.1783E-02 5.80 7.1922E-02 1.3416E-01 9.1803E-02 5.90 8.1037E-02 1.4929E-01 9.1817E-02 6.00 9.5416E-02 1.6441E-01 9.1828E-02 6.10 1.0980E-01 1.7954E-01 9.1837E-02 6.20 1.2417E-01 1.9467E-01 9.1845E-02 6.30 1.3855E-01 2.0979E-01 9.2040E-02 6.40 1.5293E-01 2.2492E-01 9.4687E-02 6.50 1.6731E-01 2.4004E-01 1.1100E-01 6.60 1.8169E-01 2.5517E-01 1.2731E-01 6.70 1.9607E-01 2.7030E-01 1.4363E-01 6.80 2.1045E-01 2.8542E-01 1.5994E-01 6.90 2.2483E-01 3.0055E-01 1.7625E-01 9.70 6.2744E-01 7.2408E-01 6.3302E-01 9.80 6.4182E-01 7.3920E-01 6.4933E-01 9.90 6.5620E-01 7.5433E-01 6.6564E-01 10.00 6.7058E-01 7.6945E-01 6.8196E-01 | [Ramp] dV/dt_r 1.18/1.58E-9 0.894/2.48E-9 1.57/1.13E-9 dV/dt_f 1.64/1.13E-10 1.30/1.58E-10 2.03/9.00E-10 | [Falling Waveform] R_fixture=50 C_fixture=0p V_fixture=5.00 V_fixture_min=4.50 V_fixture_max=5.50 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 5.000E+00 4.500E+00 5.500E+00 2.250E-10 5.000E+00 4.500E+00 5.500E+00 4.500E-10 5.000E+00 4.500E+00 5.500E+00 6.750E-10 5.000E+00 4.500E+00 5.500E+00 9.000E-10 5.000E+00 4.500E+00 5.500E+00 1.125E-09 4.999E+00 4.499E+00 5.499E+00 1.350E-09 4.999E+00 4.499E+00 5.499E+00 1.575E-09 4.999E+00 4.499E+00 5.499E+00 1.800E-09 4.999E+00 4.499E+00 5.501E+00 2.025E-09 5.001E+00 4.498E+00 5.508E+00 2.250E-09 5.006E+00 4.500E+00 5.521E+00 2.475E-09 5.016E+00 4.504E+00 5.545E+00 2.700E-09 5.035E+00 4.512E+00 5.497E+00 2.925E-09 5.036E+00 4.526E+00 5.281E+00 3.150E-09 4.950E+00 4.538E+00 4.962E+00 3.375E-09 4.775E+00 4.518E+00 4.541E+00 3.600E-09 4.561E+00 4.439E+00 3.996E+00 3.825E-09 4.312E+00 4.315E+00 3.424E+00 4.050E-09 4.008E+00 4.178E+00 2.896E+00 4.275E-09 3.639E+00 4.027E+00 2.547E+00 4.500E-09 3.266E+00 3.843E+00 2.370E+00 4.725E-09 2.947E+00 3.645E+00 2.274E+00 4.950E-09 2.717E+00 3.455E+00 2.218E+00 5.175E-09 2.571E+00 3.263E+00 2.187E+00 5.400E-09 2.479E+00 3.068E+00 2.171E+00 5.625E-09 2.417E+00 2.889E+00 2.163E+00 5.850E-09 2.376E+00 2.739E+00 2.158E+00 6.075E-09 2.349E+00 2.622E+00 2.155E+00 6.300E-09 2.332E+00 2.538E+00 2.152E+00 6.525E-09 2.321E+00 2.478E+00 2.149E+00 6.750E-09 2.314E+00 2.436E+00 2.147E+00 6.975E-09 2.309E+00 2.408E+00 2.144E+00 7.200E-09 2.305E+00 2.389E+00 2.142E+00 7.425E-09 2.303E+00 2.377E+00 2.140E+00 7.650E-09 2.300E+00 2.368E+00 2.138E+00 7.875E-09 2.298E+00 2.362E+00 2.136E+00 8.100E-09 2.296E+00 2.358E+00 2.134E+00 8.325E-09 2.294E+00 2.355E+00 2.133E+00 8.550E-09 2.292E+00 2.353E+00 2.131E+00 8.775E-09 2.291E+00 2.351E+00 2.130E+00 9.000E-09 2.289E+00 2.350E+00 2.129E+00 9.225E-09 2.288E+00 2.348E+00 2.128E+00 9.450E-09 2.287E+00 2.347E+00 2.127E+00 9.675E-09 2.285E+00 2.346E+00 2.126E+00 9.900E-09 2.284E+00 2.345E+00 2.125E+00 1.013E-08 2.283E+00 2.344E+00 2.125E+00 1.035E-08 2.282E+00 2.343E+00 2.124E+00 1.058E-08 2.281E+00 2.342E+00 2.124E+00 1.080E-08 2.280E+00 2.341E+00 2.123E+00 1.103E-08 2.279E+00 2.340E+00 2.123E+00 1.125E-08 2.278E+00 2.340E+00 2.123E+00 1.148E-08 2.278E+00 2.339E+00 2.122E+00 1.170E-08 2.277E+00 2.338E+00 2.122E+00 1.193E-08 2.277E+00 2.338E+00 2.122E+00 1.215E-08 2.276E+00 2.337E+00 2.122E+00 1.238E-08 2.275E+00 2.337E+00 2.121E+00 1.260E-08 2.275E+00 2.336E+00 2.121E+00 1.283E-08 2.275E+00 2.336E+00 2.121E+00 1.305E-08 2.274E+00 2.335E+00 2.121E+00 1.328E-08 2.274E+00 2.335E+00 2.121E+00 1.350E-08 2.273E+00 2.334E+00 2.121E+00 1.373E-08 2.273E+00 2.334E+00 2.121E+00 1.395E-08 2.273E+00 2.334E+00 2.121E+00 1.418E-08 2.273E+00 2.333E+00 2.121E+00 1.440E-08 2.272E+00 2.333E+00 2.121E+00 1.463E-08 2.272E+00 2.333E+00 2.121E+00 1.485E-08 2.272E+00 2.333E+00 2.120E+00 1.508E-08 2.272E+00 2.332E+00 2.120E+00 1.530E-08 2.272E+00 2.332E+00 2.120E+00 1.553E-08 2.272E+00 2.332E+00 2.120E+00 1.575E-08 2.271E+00 2.332E+00 2.120E+00 1.598E-08 2.271E+00 2.332E+00 2.120E+00 1.620E-08 2.271E+00 2.332E+00 2.120E+00 1.643E-08 2.271E+00 2.331E+00 2.120E+00 1.665E-08 2.271E+00 2.331E+00 2.120E+00 1.688E-08 2.271E+00 2.331E+00 2.120E+00 1.710E-08 2.271E+00 2.331E+00 2.120E+00 1.733E-08 2.271E+00 2.331E+00 2.120E+00 1.755E-08 2.271E+00 2.331E+00 2.120E+00 1.778E-08 2.271E+00 2.331E+00 2.120E+00 1.800E-08 2.271E+00 2.331E+00 2.120E+00 1.823E-08 2.270E+00 2.331E+00 2.120E+00 1.845E-08 2.270E+00 2.331E+00 2.120E+00 1.868E-08 2.270E+00 2.331E+00 2.120E+00 1.890E-08 2.270E+00 2.330E+00 2.120E+00 1.913E-08 2.270E+00 2.330E+00 2.120E+00 1.935E-08 2.270E+00 2.330E+00 2.120E+00 1.958E-08 2.270E+00 2.330E+00 2.120E+00 1.980E-08 2.270E+00 2.330E+00 2.120E+00 2.003E-08 2.270E+00 2.330E+00 2.120E+00 2.025E-08 2.270E+00 2.330E+00 2.120E+00 2.048E-08 2.270E+00 2.330E+00 2.120E+00 2.070E-08 2.270E+00 2.330E+00 2.120E+00 2.093E-08 2.270E+00 2.330E+00 2.120E+00 2.115E-08 2.270E+00 2.330E+00 2.120E+00 2.138E-08 2.270E+00 2.330E+00 2.120E+00 2.160E-08 2.270E+00 2.330E+00 2.120E+00 2.183E-08 2.270E+00 2.330E+00 2.120E+00 2.205E-08 2.270E+00 2.330E+00 2.120E+00 2.228E-08 2.270E+00 2.330E+00 2.120E+00 | [Falling Waveform] R_fixture=50 C_fixture=0p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 1.970E+00 1.490E+00 2.620E+00 2.250E-10 1.970E+00 1.490E+00 2.620E+00 4.500E-10 1.970E+00 1.490E+00 2.620E+00 6.750E-10 1.970E+00 1.490E+00 2.620E+00 9.000E-10 1.970E+00 1.490E+00 2.620E+00 1.125E-09 1.970E+00 1.490E+00 2.620E+00 1.350E-09 1.970E+00 1.490E+00 2.620E+00 1.575E-09 1.972E+00 1.490E+00 2.620E+00 1.800E-09 1.976E+00 1.490E+00 2.622E+00 2.025E-09 1.981E+00 1.491E+00 2.627E+00 2.250E-09 1.990E+00 1.492E+00 2.634E+00 2.475E-09 1.978E+00 1.495E+00 2.646E+00 2.700E-09 1.887E+00 1.499E+00 2.588E+00 2.925E-09 1.695E+00 1.505E+00 2.362E+00 3.150E-09 1.378E+00 1.506E+00 1.949E+00 3.375E-09 1.017E+00 1.476E+00 1.350E+00 3.600E-09 6.736E-01 1.390E+00 7.979E-01 3.825E-09 4.174E-01 1.229E+00 4.135E-01 4.050E-09 2.663E-01 1.022E+00 2.324E-01 4.275E-09 1.782E-01 8.116E-01 1.409E-01 4.500E-09 1.223E-01 6.143E-01 8.621E-02 4.725E-09 8.455E-02 4.470E-01 5.365E-02 4.950E-09 5.895E-02 3.106E-01 3.656E-02 5.175E-09 4.220E-02 2.126E-01 2.847E-02 5.400E-09 3.198E-02 1.458E-01 2.412E-02 5.625E-09 2.588E-02 1.013E-01 2.159E-02 5.850E-09 2.196E-02 7.127E-02 1.955E-02 6.075E-09 1.927E-02 5.083E-02 1.753E-02 6.300E-09 1.746E-02 3.702E-02 1.559E-02 6.525E-09 1.606E-02 2.795E-02 1.383E-02 6.750E-09 1.477E-02 2.209E-02 1.219E-02 6.975E-09 1.352E-02 1.821E-02 1.074E-02 7.200E-09 1.234E-02 1.547E-02 9.393E-03 7.425E-09 1.123E-02 1.350E-02 8.223E-03 7.650E-09 1.020E-02 1.204E-02 7.158E-03 7.875E-09 9.246E-03 1.100E-02 6.240E-03 8.100E-09 8.373E-03 1.016E-02 5.407E-03 8.325E-09 7.560E-03 9.383E-03 4.700E-03 8.550E-09 6.826E-03 8.631E-03 4.059E-03 8.775E-09 6.147E-03 7.926E-03 3.528E-03 9.000E-09 5.539E-03 7.257E-03 3.045E-03 9.225E-09 4.977E-03 6.639E-03 2.645E-03 9.450E-09 4.479E-03 6.058E-03 2.279E-03 9.675E-09 4.018E-03 5.526E-03 1.983E-03 9.900E-09 3.613E-03 5.027E-03 1.707E-03 1.013E-08 3.238E-03 4.573E-03 1.489E-03 1.035E-08 2.910E-03 4.149E-03 1.282E-03 1.058E-08 2.607E-03 3.766E-03 1.123E-03 1.080E-08 2.344E-03 3.409E-03 9.665E-04 1.103E-08 2.100E-03 3.088E-03 8.516E-04 1.125E-08 1.889E-03 2.789E-03 7.330E-04 1.148E-08 1.693E-03 2.522E-03 6.490E-04 1.170E-08 1.525E-03 2.273E-03 5.587E-04 1.193E-08 1.367E-03 2.053E-03 4.998E-04 1.215E-08 1.233E-03 1.846E-03 4.305E-04 1.238E-08 1.106E-03 1.665E-03 3.886E-04 1.260E-08 9.999E-04 1.494E-03 3.339E-04 1.283E-08 8.983E-04 1.346E-03 3.052E-04 1.305E-08 8.139E-04 1.205E-03 2.622E-04 1.328E-08 7.322E-04 1.085E-03 2.422E-04 1.350E-08 6.651E-04 9.692E-04 2.069E-04 1.373E-08 5.992E-04 8.716E-04 1.945E-04 1.395E-08 5.459E-04 7.765E-04 1.651E-04 1.418E-08 4.919E-04 6.977E-04 1.578E-04 1.440E-08 4.495E-04 6.196E-04 1.331E-04 1.463E-08 4.065E-04 5.563E-04 1.300E-04 1.485E-08 3.732E-04 4.922E-04 1.079E-04 1.508E-08 3.378E-04 4.417E-04 1.071E-04 1.530E-08 3.108E-04 3.890E-04 8.830E-05 1.553E-08 2.822E-04 3.491E-04 8.952E-05 1.575E-08 2.605E-04 3.055E-04 7.266E-05 1.598E-08 2.371E-04 2.737E-04 7.544E-05 1.620E-08 2.196E-04 2.380E-04 6.009E-05 1.643E-08 2.003E-04 2.137E-04 6.405E-05 1.665E-08 1.862E-04 1.843E-04 4.988E-05 1.688E-08 1.703E-04 1.656E-04 5.475E-05 1.710E-08 1.590E-04 1.411E-04 4.152E-05 1.733E-08 1.456E-04 1.270E-04 4.707E-05 1.755E-08 1.364E-04 1.066E-04 3.468E-05 1.778E-08 1.251E-04 9.626E-05 4.065E-05 1.800E-08 1.176E-04 7.915E-05 2.881E-05 1.823E-08 1.081E-04 7.180E-05 3.529E-05 1.845E-08 1.019E-04 5.732E-05 2.462E-05 1.868E-08 9.386E-05 5.242E-05 3.076E-05 1.890E-08 8.866E-05 4.005E-05 1.995E-05 1.913E-08 8.183E-05 3.714E-05 2.689E-05 1.935E-08 7.749E-05 2.648E-05 1.638E-05 1.958E-08 7.169E-05 2.517E-05 2.353E-05 1.980E-08 6.801E-05 1.588E-05 1.333E-05 2.003E-08 6.302E-05 1.587E-05 2.063E-05 2.025E-08 5.990E-05 7.663E-06 1.072E-05 2.048E-08 5.562E-05 8.695E-06 1.813E-05 2.070E-08 5.295E-05 1.358E-06 8.461E-06 2.093E-08 4.926E-05 3.232E-06 1.597E-05 2.115E-08 4.691E-05 -3.419E-06 6.510E-06 2.138E-08 4.376E-05 -8.681E-07 1.408E-05 2.160E-08 4.169E-05 -6.973E-06 4.818E-06 2.183E-08 3.899E-05 -3.880E-06 1.244E-05 2.205E-08 3.714E-05 -9.566E-06 3.349E-06 2.228E-08 0.000E+00 0.000E+00 0.000E+00 | [Rising Waveform] R_fixture=50 C_fixture=0p V_fixture=5.00 V_fixture_min=4.50 V_fixture_max=5.50 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 2.270E+00 2.330E+00 2.120E+00 2.250E-10 2.270E+00 2.330E+00 2.120E+00 4.500E-10 2.270E+00 2.330E+00 2.120E+00 6.750E-10 2.270E+00 2.329E+00 2.120E+00 9.000E-10 2.270E+00 2.329E+00 2.120E+00 1.125E-09 2.269E+00 2.329E+00 2.120E+00 1.350E-09 2.268E+00 2.328E+00 2.118E+00 1.575E-09 2.266E+00 2.327E+00 2.115E+00 1.800E-09 2.264E+00 2.325E+00 2.113E+00 2.025E-09 2.264E+00 2.324E+00 2.112E+00 2.250E-09 2.266E+00 2.326E+00 2.120E+00 2.475E-09 2.287E+00 2.334E+00 2.191E+00 2.700E-09 2.358E+00 2.346E+00 2.582E+00 2.925E-09 2.520E+00 2.379E+00 2.955E+00 3.150E-09 2.808E+00 2.464E+00 3.301E+00 3.375E-09 3.124E+00 2.631E+00 3.586E+00 3.600E-09 3.386E+00 2.862E+00 3.847E+00 3.825E-09 3.598E+00 3.096E+00 4.154E+00 4.050E-09 3.767E+00 3.295E+00 4.532E+00 4.275E-09 3.914E+00 3.459E+00 4.929E+00 4.500E-09 4.066E+00 3.592E+00 5.201E+00 4.725E-09 4.241E+00 3.696E+00 5.325E+00 4.950E-09 4.440E+00 3.781E+00 5.375E+00 5.175E-09 4.626E+00 3.857E+00 5.401E+00 5.400E-09 4.757E+00 3.933E+00 5.418E+00 5.625E-09 4.833E+00 4.017E+00 5.431E+00 5.850E-09 4.875E+00 4.111E+00 5.441E+00 6.075E-09 4.899E+00 4.204E+00 5.449E+00 6.300E-09 4.915E+00 4.280E+00 5.456E+00 6.525E-09 4.926E+00 4.334E+00 5.461E+00 6.750E-09 4.936E+00 4.370E+00 5.466E+00 6.975E-09 4.943E+00 4.394E+00 5.470E+00 7.200E-09 4.949E+00 4.411E+00 5.473E+00 7.425E-09 4.955E+00 4.423E+00 5.476E+00 7.650E-09 4.959E+00 4.432E+00 5.478E+00 7.875E-09 4.963E+00 4.439E+00 5.480E+00 8.100E-09 4.967E+00 4.445E+00 5.482E+00 8.325E-09 4.970E+00 4.450E+00 5.483E+00 8.550E-09 4.972E+00 4.455E+00 5.485E+00 8.775E-09 4.974E+00 4.458E+00 5.486E+00 9.000E-09 4.977E+00 4.462E+00 5.487E+00 9.225E-09 4.978E+00 4.465E+00 5.488E+00 9.450E-09 4.980E+00 4.468E+00 5.489E+00 9.675E-09 4.981E+00 4.470E+00 5.490E+00 9.900E-09 4.983E+00 4.472E+00 5.490E+00 1.013E-08 4.984E+00 4.474E+00 5.491E+00 1.035E-08 4.985E+00 4.476E+00 5.492E+00 1.058E-08 4.986E+00 4.477E+00 5.492E+00 1.080E-08 4.987E+00 4.479E+00 5.493E+00 1.103E-08 4.988E+00 4.480E+00 5.493E+00 1.125E-08 4.988E+00 4.481E+00 5.494E+00 1.148E-08 4.989E+00 4.482E+00 5.494E+00 1.170E-08 4.990E+00 4.483E+00 5.495E+00 1.193E-08 4.990E+00 4.484E+00 5.495E+00 1.215E-08 4.991E+00 4.485E+00 5.495E+00 1.238E-08 4.991E+00 4.486E+00 5.496E+00 1.260E-08 4.992E+00 4.487E+00 5.496E+00 1.283E-08 4.992E+00 4.487E+00 5.496E+00 1.305E-08 4.993E+00 4.488E+00 5.496E+00 1.328E-08 4.993E+00 4.489E+00 5.497E+00 1.350E-08 4.993E+00 4.489E+00 5.497E+00 1.373E-08 4.994E+00 4.490E+00 5.497E+00 1.395E-08 4.994E+00 4.490E+00 5.497E+00 1.418E-08 4.994E+00 4.491E+00 5.497E+00 1.440E-08 4.995E+00 4.491E+00 5.498E+00 1.463E-08 4.995E+00 4.491E+00 5.498E+00 1.485E-08 4.995E+00 4.492E+00 5.498E+00 1.508E-08 4.995E+00 4.492E+00 5.498E+00 1.530E-08 4.996E+00 4.493E+00 5.498E+00 1.553E-08 4.996E+00 4.493E+00 5.498E+00 1.575E-08 4.996E+00 4.493E+00 5.498E+00 1.598E-08 4.996E+00 4.493E+00 5.498E+00 1.620E-08 4.996E+00 4.494E+00 5.499E+00 1.643E-08 4.997E+00 4.494E+00 5.499E+00 1.665E-08 4.997E+00 4.494E+00 5.499E+00 1.688E-08 4.997E+00 4.494E+00 5.499E+00 1.710E-08 4.997E+00 4.495E+00 5.499E+00 1.733E-08 4.997E+00 4.495E+00 5.499E+00 1.755E-08 4.997E+00 4.495E+00 5.499E+00 1.778E-08 4.997E+00 4.495E+00 5.499E+00 1.800E-08 4.998E+00 4.495E+00 5.499E+00 1.823E-08 4.998E+00 4.496E+00 5.499E+00 1.845E-08 4.998E+00 4.496E+00 5.499E+00 1.868E-08 4.998E+00 4.496E+00 5.499E+00 1.890E-08 4.998E+00 4.496E+00 5.499E+00 1.913E-08 4.998E+00 4.496E+00 5.499E+00 1.935E-08 4.998E+00 4.496E+00 5.499E+00 1.958E-08 4.998E+00 4.497E+00 5.499E+00 1.980E-08 4.998E+00 4.497E+00 5.499E+00 2.003E-08 4.998E+00 4.497E+00 5.499E+00 2.025E-08 4.998E+00 4.497E+00 5.499E+00 2.048E-08 4.999E+00 4.497E+00 5.500E+00 2.070E-08 4.999E+00 4.497E+00 5.500E+00 2.093E-08 4.999E+00 4.497E+00 5.500E+00 2.115E-08 4.999E+00 4.497E+00 5.500E+00 2.138E-08 4.999E+00 4.497E+00 5.500E+00 2.160E-08 4.999E+00 4.498E+00 5.500E+00 2.183E-08 4.999E+00 4.498E+00 5.500E+00 2.205E-08 4.999E+00 4.498E+00 5.500E+00 2.228E-08 5.000E+00 4.500E+00 5.500E+00 | [Rising Waveform] R_fixture=50 C_fixture=0p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 0.000E+00 0.000E+00 0.000E+00 2.250E-10 2.185E-04 2.290E-04 1.939E-04 4.500E-10 3.015E-04 3.030E-04 2.893E-04 6.750E-10 4.600E-04 4.287E-04 4.957E-04 9.000E-10 7.284E-04 6.443E-04 8.140E-04 1.125E-09 1.011E-03 9.060E-04 9.504E-04 1.350E-09 8.969E-04 1.083E-03 -3.286E-04 1.575E-09 -4.178E-04 8.195E-04 -3.694E-03 1.800E-09 -3.114E-03 -2.953E-04 -8.769E-03 2.025E-09 -7.026E-03 -2.339E-03 -1.877E-02 2.250E-09 -1.383E-02 -5.468E-03 -3.725E-02 2.475E-09 -2.635E-02 -1.042E-02 -6.547E-02 2.700E-09 -4.206E-02 -1.795E-02 -1.327E-01 2.925E-09 -6.582E-02 -2.776E-02 -1.959E-01 3.150E-09 -1.063E-01 -3.940E-02 -2.187E-01 3.375E-09 -1.408E-01 -5.679E-02 -1.635E-01 3.600E-09 -1.583E-01 -8.037E-02 -4.005E-03 3.825E-09 -1.523E-01 -1.020E-01 2.539E-01 4.050E-09 -1.102E-01 -1.147E-01 5.830E-01 4.275E-09 -2.582E-02 -1.194E-01 9.443E-01 4.500E-09 9.671E-02 -1.138E-01 1.309E+00 4.725E-09 2.514E-01 -9.387E-02 1.657E+00 4.950E-09 4.254E-01 -5.680E-02 1.971E+00 5.175E-09 6.088E-01 -2.961E-03 2.209E+00 5.400E-09 7.941E-01 6.554E-02 2.346E+00 5.625E-09 9.751E-01 1.471E-01 2.417E+00 5.850E-09 1.148E+00 2.374E-01 2.460E+00 6.075E-09 1.310E+00 3.327E-01 2.490E+00 6.300E-09 1.458E+00 4.305E-01 2.512E+00 6.525E-09 1.585E+00 5.286E-01 2.529E+00 6.750E-09 1.680E+00 6.251E-01 2.543E+00 6.975E-09 1.744E+00 7.188E-01 2.553E+00 7.200E-09 1.787E+00 8.088E-01 2.562E+00 7.425E-09 1.817E+00 8.943E-01 2.569E+00 7.650E-09 1.840E+00 9.750E-01 2.575E+00 7.875E-09 1.857E+00 1.051E+00 2.580E+00 8.100E-09 1.872E+00 1.120E+00 2.584E+00 8.325E-09 1.884E+00 1.183E+00 2.588E+00 8.550E-09 1.894E+00 1.236E+00 2.591E+00 8.775E-09 1.902E+00 1.278E+00 2.594E+00 9.000E-09 1.909E+00 1.311E+00 2.596E+00 9.225E-09 1.915E+00 1.336E+00 2.598E+00 9.450E-09 1.921E+00 1.356E+00 2.600E+00 9.675E-09 1.925E+00 1.372E+00 2.602E+00 9.900E-09 1.929E+00 1.385E+00 2.603E+00 1.013E-08 1.933E+00 1.396E+00 2.604E+00 1.035E-08 1.936E+00 1.406E+00 2.606E+00 1.058E-08 1.939E+00 1.414E+00 2.607E+00 1.080E-08 1.941E+00 1.421E+00 2.608E+00 1.103E-08 1.944E+00 1.428E+00 2.609E+00 1.125E-08 1.946E+00 1.433E+00 2.610E+00 1.148E-08 1.948E+00 1.438E+00 2.610E+00 1.170E-08 1.949E+00 1.442E+00 2.611E+00 1.193E-08 1.951E+00 1.446E+00 2.612E+00 1.215E-08 1.952E+00 1.450E+00 2.612E+00 1.238E-08 1.953E+00 1.453E+00 2.613E+00 1.260E-08 1.954E+00 1.456E+00 2.613E+00 1.283E-08 1.956E+00 1.459E+00 2.614E+00 1.305E-08 1.957E+00 1.461E+00 2.614E+00 1.328E-08 1.957E+00 1.463E+00 2.615E+00 1.350E-08 1.958E+00 1.465E+00 2.615E+00 1.373E-08 1.959E+00 1.467E+00 2.615E+00 1.395E-08 1.960E+00 1.468E+00 2.616E+00 1.418E-08 1.960E+00 1.470E+00 2.616E+00 1.440E-08 1.961E+00 1.471E+00 2.616E+00 1.463E-08 1.962E+00 1.473E+00 2.617E+00 1.485E-08 1.962E+00 1.474E+00 2.617E+00 1.508E-08 1.963E+00 1.475E+00 2.617E+00 1.530E-08 1.963E+00 1.476E+00 2.617E+00 1.553E-08 1.964E+00 1.477E+00 2.618E+00 1.575E-08 1.964E+00 1.478E+00 2.618E+00 1.598E-08 1.964E+00 1.479E+00 2.618E+00 1.620E-08 1.965E+00 1.480E+00 2.618E+00 1.643E-08 1.965E+00 1.480E+00 2.618E+00 1.665E-08 1.966E+00 1.481E+00 2.618E+00 1.688E-08 1.966E+00 1.482E+00 2.619E+00 1.710E-08 1.966E+00 1.482E+00 2.619E+00 1.733E-08 1.966E+00 1.483E+00 2.619E+00 1.755E-08 1.967E+00 1.483E+00 2.619E+00 1.778E-08 1.967E+00 1.484E+00 2.619E+00 1.800E-08 1.967E+00 1.484E+00 2.619E+00 1.823E-08 1.967E+00 1.485E+00 2.619E+00 1.845E-08 1.968E+00 1.485E+00 2.619E+00 1.868E-08 1.968E+00 1.486E+00 2.619E+00 1.890E-08 1.968E+00 1.486E+00 2.619E+00 1.913E-08 1.968E+00 1.486E+00 2.619E+00 1.935E-08 1.968E+00 1.487E+00 2.620E+00 1.958E-08 1.969E+00 1.487E+00 2.620E+00 1.980E-08 1.969E+00 1.487E+00 2.620E+00 2.003E-08 1.969E+00 1.488E+00 2.620E+00 2.025E-08 1.969E+00 1.488E+00 2.620E+00 2.048E-08 1.969E+00 1.488E+00 2.620E+00 2.070E-08 1.969E+00 1.488E+00 2.620E+00 2.093E-08 1.969E+00 1.489E+00 2.620E+00 2.115E-08 1.970E+00 1.489E+00 2.620E+00 2.138E-08 1.970E+00 1.489E+00 2.620E+00 2.160E-08 1.970E+00 1.489E+00 2.620E+00 2.183E-08 1.970E+00 1.490E+00 2.620E+00 2.205E-08 1.970E+00 1.490E+00 2.620E+00 2.228E-08 1.970E+00 1.490E+00 2.620E+00 | |[End data_o | |====================================================================== [End]