| ********************************************************************* | YOU ARE ONLY AUTHORIZED TO USE THIS SOFTWARE | ACCORDING TO LICENSOR'S LICENSE RESTRICTIONS. | ********************************************************************* |********************************* | [IBIS Ver] 3.1 [File Name] mc74act574n.ibs [File Rev] 2.0 [Source] Measured and created by ICX Technology [Date] Friday 7/14/00 9:08:02 AM | |********************************* [Copyright] | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | ZAP Model Builder 2.7 [Component] MC74ACT574N [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg .216ohms NA NA L_pkg 5.76nH NA NA C_pkg 1.29pF NA NA | [Pin] signal_name model_name R_pin L_pin C_pin | 1 _EN Z503874_IN .232 9.76n 1.87p 2 D0 Z503874_IN .224 7.26n 1.58p 3 D1 Z503874_IN .216 5.26n 1.29p 4 D2 Z503874_IN .208 3.76n 1.0p 5 D3 Z503874_IN .2 2.76n .71p 6 D4 Z503874_IN .2 2.76n .71p 7 D5 Z503874_IN .208 3.76n 1.0p 8 D6 Z503874_IN .216 5.26n 1.29p 9 D7 Z503874_IN .224 7.26n 1.58p 10 GND GND .232 9.76n 1.87p 11 CLK Z503874_IN .232 9.76n 1.87p 12 Q7 Z503874_TRI .224 7.26n 1.58p 13 Q6 Z503874_TRI .216 5.26n 1.29p 14 Q5 Z503874_TRI .208 3.76n 1.0p 15 Q4 Z503874_TRI .2 2.76n .71p 16 Q3 Z503874_TRI .2 2.76n .71p 17 Q2 Z503874_TRI .208 3.76n 1.0p 18 Q1 Z503874_TRI .216 5.26n 1.29p 19 Q0 Z503874_TRI .224 7.26n 1.58p 20 VCC POWER .232 9.76n 1.87p | | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | Model Application Version 1.89 2/18/99. | [Model] Z503874_IN Model_type Input Vinl = 800.0mV Vinh = 2.000V C_comp 4.000pF NA NA | | variable typ min max [Voltage Range] 5.000V NA NA [GND Clamp Reference] 0.000V NA NA [POWER Clamp Reference] 5.000V NA NA | [GND Clamp] | -5.000V -1.592A NA NA -898.4mV -36.44mA NA NA -809.7mV -9.706mA NA NA -751.6mV -2.006mA NA NA -722.7mV -822.6uA NA NA -683.7mV -232.3uA NA NA -645.4mV -55.38uA NA NA -322.7mV 9.109uA NA NA 2.578V 9.109uA NA NA 10.00V 165.3uA NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -363.0mV 0.000A NA NA -726.0mV 132.7uA NA NA -762.0mV 441.2uA NA NA -801.0mV 1.032mA NA NA -854.0mV 3.335mA NA NA -894.0mV 7.197mA NA NA -952.0mV 19.28mA NA NA -1.016V 42.85mA NA NA -5.000V 2.199A NA NA | | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | Model Application Version 1.89 2/18/99. | [Model] Z503874_TRI Model_type 3-state | Vref=0.000V Rref=500.0ohms Cref=50.00pF Vmeas=1.500V C_comp 8.000pF NA NA | | variable typ min max [Voltage Range] 5.000V NA NA [POWER Clamp Reference] 5.000V NA NA [Pullup Reference] 5.000V NA NA [Pulldown Reference] 0.000V NA NA [GND Clamp Reference] 0.000V NA NA | [GND Clamp] | -5.000V -1.641A NA NA -1.016V -98.92mA NA NA -864.2mV -24.61mA NA NA -824.7mV -12.61mA NA NA -776.1mV -6.642mA NA NA -388.0mV 0.000A NA NA 10.00V 0.000A NA NA | [Pulldown] | -5.000V -734.0mA NA NA 263.7mV 38.79mA NA NA 615.3mV 82.39mA NA NA 723.0mV 93.98mA NA NA 923.1mV 112.6mA NA NA 1.217V 133.6mA NA NA 1.295V 138.1mA NA NA 1.484V 147.0mA NA NA 1.616V 151.9mA NA NA 1.753V 155.8mA NA NA 1.890V 158.9mA NA NA 2.025V 161.1mA NA NA 2.088V 161.9mA NA NA 2.203V 163.0mA NA NA 2.383V 164.1mA NA NA 2.422V 164.2mA NA NA 2.512V 164.2mA NA NA 2.601V 164.3mA NA NA 10.00V 164.3mA NA NA | [Pullup] | 10.00V -312.0mA NA NA 3.736V -152.1mA NA NA 3.596V -149.9mA NA NA 3.164V -144.2mA NA NA 2.847V -139.3mA NA NA 2.574V -133.8mA NA NA 2.417V -130.2mA NA NA 2.090V -120.9mA NA NA 1.917V -115.1mA NA NA 1.745V -108.6mA NA NA 1.479V -97.21mA NA NA 1.250V -86.20mA NA NA 1.022V -73.69mA NA NA 742.0mV -56.71mA NA NA 484.0mV -39.24mA NA NA 39.00mV -5.772mA NA NA -5.000V 424.0mA NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -334.5mV 0.000A NA NA -669.0mV 1.024mA NA NA -760.0mV 4.062mA NA NA -850.0mV 20.83mA NA NA -971.0mV 84.03mA NA NA -5.000V 3.375A NA NA | [Ramp] | variable typ min max dV/dt_r 2.945/593.0p NA NA dV/dt_f 2.945/721.1p NA NA R_load = 500.0Ohms | [End]