| ********************************************************************* | YOU ARE ONLY AUTHORIZED TO USE THIS SOFTWARE | ACCORDING TO LICENSOR'S LICENSE RESTRICTIONS. | ********************************************************************* |********************************* | [IBIS Ver] 3.1 [File Name] mc14515bcp.ibs [File Rev] 2.0 [Source] Measured and created by ICX Technology [Date] Friday 7/14/00 9:07:56 AM | |********************************* [Copyright] | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | ZAP Model Builder 2.7 [Component] MC14515BCP [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg .32ohms NA NA L_pkg 7.343nH NA NA C_pkg 1.787pF NA NA | [Pin] signal_name model_name R_pin L_pin C_pin | 1 STRB Z503624_IN .34 11.51n 2.512p 2 D1 Z503624_IN .332 9.51n 2.222p 3 D2 Z503624_IN .324 7.76n 1.932p 4 S7 Z503624_OUT .316 6.26n 1.642p 5 S6 Z503624_OUT .308 5.01n 1.352p 6 S5 Z503624_OUT .3 4.01n 1.062p 7 S4 Z503624_OUT .3 4.01n 1.062p 8 S3 Z503624_OUT .308 5.01n 1.352p 9 S1 Z503624_OUT .316 6.26n 1.642p 10 S2 Z503624_OUT .324 7.76n 1.932p 11 S0 Z503624_OUT .332 9.51n 2.222p 12 VSS POWER .34 11.51n 2.512p 13 S13 Z503624_OUT .34 11.51n 2.512p 14 S12 Z503624_OUT .332 9.51n 2.222p 15 S15 Z503624_OUT .324 7.76n 1.932p 16 S14 Z503624_OUT .316 6.26n 1.642p 17 S9 Z503624_OUT .308 5.01n 1.352p 18 S8 Z503624_OUT .3 4.01n 1.062p 19 S11 Z503624_OUT .3 4.01n 1.062p 20 S10 Z503624_OUT .308 5.01n 1.352p 21 D3 Z503624_IN .316 6.26n 1.642p 22 D4 Z503624_IN .324 7.76n 1.932p 23 INH Z503624_IN .332 9.51n 2.222p 24 VDD POWER .34 11.51n 2.512p | | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | Model Application Version 1.89 2/18/99. | [Model] Z503624_IN Model_type Input Vinl = 1.500V Vinh = 3.500V C_comp 4.000pF NA NA | | variable typ min max [Voltage Range] 5.000V NA NA [GND Clamp Reference] 0.000V NA NA [POWER Clamp Reference] 5.000V NA NA | [GND Clamp] | -5.000V -2.711mA NA NA -1.009V -78.04uA NA NA -504.5mV 173.6uA NA NA 156.5mV 173.6uA NA NA 723.3mV 208.2uA NA NA 2.657V 208.2uA NA NA 2.979V 258.4uA NA NA 4.656V 258.4uA NA NA 10.00V 491.7uA NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -514.0mV 0.000A NA NA -771.0mV 372.8uA NA NA -792.0mV 563.9uA NA NA -869.0mV 2.239mA NA NA -926.0mV 4.771mA NA NA -1.001V 10.80mA NA NA -1.055V 17.17mA NA NA -1.191V 40.16mA NA NA -5.000V 937.4mA NA NA | | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | Model Application Version 1.89 2/18/99. | [Model] Z503624_OUT Model_type Output | Vref=0.000V Rref=500.0Mohms Cref=50.00pF Vmeas=2.500V C_comp 8.000pF NA NA | | variable typ min max [Voltage Range] 5.000V NA NA [POWER Clamp Reference] 5.000V NA NA [Pullup Reference] 5.000V NA NA [Pulldown Reference] 0.000V NA NA [GND Clamp Reference] 0.000V NA NA | [GND Clamp] | -5.000V -382.2mA NA NA -857.9mV -7.353mA NA NA -766.0mV -2.386mA NA NA -727.8mV -1.453mA NA NA -684.1mV -918.1uA NA NA -664.0mV -789.9uA NA NA -448.6mV -343.7uA NA NA -350.7mV -331.3uA NA NA -267.9mV -156.1uA NA NA -190.1mV -150.4uA NA NA -95.05mV 0.000A NA NA 10.00V 0.000A NA NA | [Pulldown] | -5.000V -12.37mA NA NA 8.278mV 41.91uA NA NA 86.82mV 375.0uA NA NA 168.8mV 512.2uA NA NA 265.9mV 886.8uA NA NA 446.5mV 1.221mA NA NA 524.3mV 1.494mA NA NA 664.6mV 1.683mA NA NA 864.2mV 2.149mA NA NA 1.483V 2.753mA NA NA 1.720V 2.877mA NA NA 2.349V 2.877mA NA NA 2.977V 3.095mA NA NA 3.535V 3.095mA NA NA 4.092V 3.131mA NA NA 10.00V 3.131mA NA NA | [Pullup] | 10.00V -4.718mA NA NA 4.428V -4.718mA NA NA 4.368V -4.694mA NA NA 3.691V -4.484mA NA NA 2.693V -4.001mA NA NA 2.178V -3.623mA NA NA 2.035V -3.464mA NA NA 1.958V -3.261mA NA NA 1.541V -2.838mA NA NA 1.321V -2.424mA NA NA 1.019V -2.070mA NA NA 840.0mV -1.642mA NA NA 703.0mV -1.476mA NA NA 602.0mV -1.166mA NA NA 344.0mV -802.8uA NA NA 262.0mV -509.6uA NA NA 106.0mV -230.8uA NA NA 4.000mV 113.3uA NA NA -5.000V 8.255mA NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -137.0mV 0.000A NA NA -274.0mV 166.5uA NA NA -595.0mV 467.1uA NA NA -671.0mV 914.5uA NA NA -709.0mV 1.398mA NA NA -789.0mV 3.732mA NA NA -862.0mV 8.378mA NA NA -933.0mV 15.09mA NA NA -1.041V 28.82mA NA NA -1.161V 48.97mA NA NA -5.000V 855.2mA NA NA | [Ramp] | variable typ min max dV/dt_r 2.496/12.49n NA NA dV/dt_f 2.496/15.20n NA NA R_load = 2.500kOhms | [End]