| ********************************************************************* | YOU ARE ONLY AUTHORIZED TO USE THIS SOFTWARE | ACCORDING TO LICENSOR'S LICENSE RESTRICTIONS. | ********************************************************************* |********************************* | [IBIS Ver] 3.1 [File Name] mc14175bcp.ibs [File Rev] 2.0 [Source] Measured and created by ICX Technology [Date] Friday 7/14/00 9:07:53 AM | |********************************* [Copyright] | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | ZAP Model Builder 2.7 [Component] MC14175BCP [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg .212ohms NA NA L_pkg 4.758nH NA NA C_pkg 1.143pF NA NA | [Pin] signal_name model_name R_pin L_pin C_pin | 1 _R Z503594_IN .224 7.258n 1.578p 2 Q0 Z503594_OUT .216 5.258n 1.288p 3 _Q0 Z503594_OUT .208 3.758n .998p 4 D0 Z503594_IN .2 2.758n .708p 5 D1 Z503594_IN .2 2.758n .708p 6 _Q1 Z503594_OUT .208 3.758n .998p 7 Q1 Z503594_OUT .216 5.258n 1.288p 8 VSS POWER .224 7.258n 1.578p 9 C Z503594_IN .224 7.258n 1.578p 10 Q2 Z503594_OUT .216 5.258n 1.288p 11 _Q2 Z503594_OUT .208 3.758n .998p 12 D2 Z503594_IN .2 2.758n .708p 13 D3 Z503594_IN .2 2.758n .708p 14 _Q3 Z503594_OUT .208 3.758n .998p 15 Q3 Z503594_OUT .216 5.258n 1.288p 16 VDD POWER .224 7.258n 1.578p | | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | Model Application Version 1.89 2/18/99. | [Model] Z503594_IN Model_type Input Vinl = 1.500V Vinh = 3.500V C_comp 4.000pF NA NA | | variable typ min max [Voltage Range] 5.000V NA NA [GND Clamp Reference] 0.000V NA NA [POWER Clamp Reference] 5.000V NA NA | [GND Clamp] | -5.000V -2.206mA NA NA -639.5mV -12.79uA NA NA 10.00V 15.55uA NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -315.0mV 0.000A NA NA -630.0mV 35.45uA NA NA -708.0mV 168.5uA NA NA -785.0mV 643.4uA NA NA -835.0mV 1.460mA NA NA -879.0mV 2.857mA NA NA -918.0mV 4.877mA NA NA -976.0mV 9.436mA NA NA -5.000V 512.0mA NA NA | | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | Model Application Version 1.89 2/18/99. | [Model] Z503594_OUT Model_type Output | Vref=0.000V Rref=500.0Mohms Cref=50.00pF Vmeas=2.500V C_comp 8.000pF NA NA | | variable typ min max [Voltage Range] 5.000V NA NA [POWER Clamp Reference] 5.000V NA NA [Pullup Reference] 5.000V NA NA [Pulldown Reference] 0.000V NA NA [GND Clamp Reference] 0.000V NA NA | [GND Clamp] | -5.000V -412.4mA NA NA -887.8mV -9.739mA NA NA -795.9mV -3.187mA NA NA -739.4mV -1.157mA NA NA -706.4mV -604.0uA NA NA -646.7mV -257.5uA NA NA -517.5mV -96.33uA NA NA -258.7mV 0.000A NA NA 10.00V 0.000A NA NA | [Pulldown] | -5.000V -12.13mA NA NA 166.0mV 380.2uA NA NA 557.9mV 1.113mA NA NA 927.7mV 1.623mA NA NA 1.304V 1.970mA NA NA 1.643V 2.136mA NA NA 10.00V 2.716mA NA NA | [Pullup] | 10.00V -13.48mA NA NA 1.553V -2.918mA NA NA 1.079V -2.208mA NA NA 415.0mV -987.7uA NA NA 24.00mV -145.4uA NA NA -5.000V 12.57mA NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -307.5mV 0.000A NA NA -615.0mV 86.94uA NA NA -669.0mV 353.3uA NA NA -720.0mV 1.057mA NA NA -766.0mV 2.491mA NA NA -835.0mV 7.106mA NA NA -922.0mV 18.18mA NA NA -5.000V 765.6mA NA NA | [Ramp] | variable typ min max dV/dt_r 2.519/14.28n NA NA dV/dt_f 2.519/18.03n NA NA R_load = 2.500kOhms | [End]