| ********************************************************************* | YOU ARE ONLY AUTHORIZED TO USE THIS SOFTWARE | ACCORDING TO LICENSOR'S LICENSE RESTRICTIONS. | ********************************************************************* |********************************* | [IBIS Ver] 3.1 [File Name] mc14174bcp.ibs [File Rev] 2.0 [Source] Measured and created by ICX Technology [Date] Friday 7/14/00 9:07:53 AM | |********************************* [Copyright] | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | ZAP Model Builder 2.7 [Component] MC14174BCP [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg .212ohms NA NA L_pkg 4.758nH NA NA C_pkg 1.143pF NA NA | [Pin] signal_name model_name R_pin L_pin C_pin | 1 _R Z503591_IN .224 7.258n 1.578p 2 Q0 Z503591_OUT .216 5.258n 1.288p 3 D0 Z503591_IN .208 3.758n .998p 4 D1 Z503591_IN .2 2.758n .708p 5 Q1 Z503591_OUT .2 2.758n .708p 6 D2 Z503591_IN .208 3.758n .998p 7 Q2 Z503591_OUT .216 5.258n 1.288p 8 VSS POWER .224 7.258n 1.578p 9 C Z503591_IN .224 7.258n 1.578p 10 Q3 Z503591_OUT .216 5.258n 1.288p 11 D3 Z503591_IN .208 3.758n .998p 12 Q4 Z503591_OUT .2 2.758n .708p 13 D4 Z503591_IN .2 2.758n .708p 14 D5 Z503591_IN .208 3.758n .998p 15 Q5 Z503591_OUT .216 5.258n 1.288p 16 VDD POWER .224 7.258n 1.578p | | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | Model Application Version 1.89 2/18/99. | [Model] Z503591_IN Model_type Input Vinl = 1.500V Vinh = 3.500V C_comp 4.000pF NA NA | | variable typ min max [Voltage Range] 5.000V NA NA [GND Clamp Reference] 0.000V NA NA [POWER Clamp Reference] 5.000V NA NA | [GND Clamp] | -5.000V -2.231mA NA NA -639.5mV -12.82uA NA NA 10.00V -2.875uA NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -295.5mV 0.000A NA NA -591.0mV 15.25uA NA NA -688.0mV 117.3uA NA NA -762.0mV 433.8uA NA NA -820.0mV 993.0uA NA NA -869.0mV 1.958mA NA NA -913.0mV 3.344mA NA NA -996.0mV 7.334mA NA NA -5.000V 294.0mA NA NA | | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | Model Application Version 1.89 2/18/99. | [Model] Z503591_OUT Model_type Output | Vref=0.000V Rref=500.0Mohms Cref=50.00pF Vmeas=2.500V C_comp 8.000pF NA NA | | variable typ min max [Voltage Range] 5.000V NA NA [POWER Clamp Reference] 5.000V NA NA [Pullup Reference] 5.000V NA NA [Pulldown Reference] 0.000V NA NA [GND Clamp Reference] 0.000V NA NA | [GND Clamp] | -5.000V -494.4mA NA NA -824.1mV -10.24mA NA NA -751.9mV -3.747mA NA NA -699.4mV -1.237mA NA NA -664.1mV -551.8uA NA NA -627.3mV -258.0uA NA NA -573.3mV -124.3uA NA NA -286.7mV 0.000A NA NA 10.00V 0.000A NA NA | [Pulldown] | -5.000V -12.27mA NA NA 104.8mV 242.2uA NA NA 516.9mV 1.028mA NA NA 927.7mV 1.596mA NA NA 1.265V 1.918mA NA NA 1.662V 2.134mA NA NA 10.00V 2.792mA NA NA | [Pullup] | 10.00V -14.17mA NA NA 1.275V -2.630mA NA NA 786.0mV -1.784mA NA NA 396.0mV -995.1uA NA NA 24.00mV -155.0uA NA NA -5.000V 13.15mA NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -307.5mV 0.000A NA NA -615.0mV 91.42uA NA NA -669.0mV 359.4uA NA NA -718.0mV 1.051mA NA NA -767.0mV 2.423mA NA NA -849.0mV 7.630mA NA NA -5.000V 525.4mA NA NA | [Ramp] | variable typ min max dV/dt_r 2.550/13.90n NA NA dV/dt_f 2.550/16.68n NA NA R_load = 2.500kOhms | [End]