| ********************************************************************* | YOU ARE ONLY AUTHORIZED TO USE THIS SOFTWARE | ACCORDING TO LICENSOR'S LICENSE RESTRICTIONS. | ********************************************************************* |********************************* | [IBIS Ver] 3.1 [File Name] mc14042bcp.ibs [File Rev] 2.0 [Source] Measured and created by ICX Technology [Date] Friday 7/14/00 9:07:52 AM | |********************************* [Copyright] | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | ZAP Model Builder 2.7 [Component] MC14042BCP [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg .212ohms NA NA L_pkg 4.758nH NA NA C_pkg 1.143pF NA NA | [Pin] signal_name model_name R_pin L_pin C_pin | 1 Q3 Z503528_OUT .224 7.258n 1.578p 2 Q0 Z503528_OUT .216 5.258n 1.288p 3 _Q0 Z503528_OUT .208 3.758n .998p 4 D0 Z503528_IN .2 2.758n .708p 5 CLK Z503528_IN .2 2.758n .708p 6 PARITY Z503528_IN .208 3.758n .998p 7 D1 Z503528_IN .216 5.258n 1.288p 8 VSS GND .224 7.258n 1.578p 9 _Q1 Z503528_OUT .224 7.258n 1.578p 10 Q1 Z503528_OUT .216 5.258n 1.288p 11 Q2 Z503528_OUT .208 3.758n .998p 12 _Q2 Z503528_OUT .2 2.758n .708p 13 D2 Z503528_IN .2 2.758n .708p 14 D3 Z503528_IN .208 3.758n .998p 15 _Q3 Z503528_OUT .216 5.258n 1.288p 16 VDD POWER .224 7.258n 1.578p | | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | Model Application Version 1.89 2/18/99. | [Model] Z503528_IN Model_type Input Vinl = 1.500V Vinh = 3.500V C_comp 4.000pF NA NA | | variable typ min max [Voltage Range] 5.000V NA NA [GND Clamp Reference] 0.000V NA NA [POWER Clamp Reference] 5.000V NA NA | [GND Clamp] | -5.000V -3.330mA NA NA -986.0mV -26.24uA NA NA 10.00V 26.74uA NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -353.5mV 0.000A NA NA -707.0mV 153.9uA NA NA -785.0mV 566.3uA NA NA -820.0mV 976.7uA NA NA -869.0mV 1.950mA NA NA -956.0mV 5.399mA NA NA -1.070V 13.78mA NA NA -1.240V 32.36mA NA NA -5.000V 571.5mA NA NA | | ********************************************************************* | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | Model Application Version 1.89 2/18/99. | [Model] Z503528_OUT Model_type Output | Vref=0.000V Rref=500.0Mohms Cref=50.00pF Vmeas=2.500V C_comp 8.000pF NA NA | | variable typ min max [Voltage Range] 5.000V NA NA [POWER Clamp Reference] 5.000V NA NA [Pullup Reference] 5.000V NA NA [Pulldown Reference] 0.000V NA NA [GND Clamp Reference] 0.000V NA NA | [GND Clamp] | -5.000V -407.5mA NA NA -917.2mV -11.01mA NA NA -810.5mV -3.969mA NA NA -740.4mV -1.391mA NA NA -708.0mV -734.3uA NA NA -649.6mV -233.5uA NA NA -595.7mV -87.57uA NA NA -297.9mV 0.000A NA NA 10.00V 0.000A NA NA | [Pulldown] | -5.000V -10.13mA NA NA 105.9mV 199.5uA NA NA 517.6mV 845.6uA NA NA 929.7mV 1.332mA NA NA 1.230V 1.579mA NA NA 1.665V 1.795mA NA NA 10.00V 2.375mA NA NA | [Pullup] | 10.00V -15.59mA NA NA 1.198V -2.597mA NA NA 786.0mV -1.842mA NA NA 358.0mV -944.1uA NA NA 24.00mV -158.1uA NA NA -5.000V 13.31mA NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -298.0mV 0.000A NA NA -596.0mV 83.15uA NA NA -669.0mV 376.5uA NA NA -703.0mV 760.3uA NA NA -752.0mV 1.896mA NA NA -825.0mV 6.066mA NA NA -884.0mV 12.21mA NA NA -5.000V 672.0mA NA NA | [Ramp] | variable typ min max dV/dt_r 2.562/12.92n NA NA dV/dt_f 2.562/15.52n NA NA R_load = 2.500kOhms | [End]