| ********************************* | COPYRIGHT(C) MENTOR GRAPHICS CORPORATION 2001 ALL | RIGHTS RESERVED. THIS WORK CONTAINS PROPRIETARY | INFORMATION WHICH IS THE PROPERTY OF MENTOR GRAPHICS | CORPORATION OR ITS LICENSORS. USE OF THESE MATERIALS | IS SUBJECT TO THE TERMS BELOW. | | USE: MENTOR GRAPHICS HAS LICENSED IBIS MODELS TO | SPECIFIC INTEGRATED CIRCUIT SUPPLIERS ("IC VENDORS") | FOR USE AND DISTRIBUTION AS FOLLOWS: EACH IC VENDOR | MAY USE IBIS MODELS, AND DISTRIBUTE THEM TO IC VENDOR'S | CUSTOMERS TO USE, SOLELY FOR DEVELOPING PRINTED | CIRCUIT BOARD DESIGNS. NO OTHER USE OR DISTRIBUTION | OF THESE MATERIALS IS PERMITTED. | | DISCLAIMER OF WARRANTY: UNLESS OTHERWISE AGREED | IN WRITING, MENTOR GRAPHICS SOFTWARE AND ASSOCIATED | FILES ARE PROVIDED "AS IS" AND WITHOUT WARRANTY. | MENTOR GRAPHICS HAS NO OBLIGATION TO SUPPORT OR | OTHERWISE MAINTAIN SOFTWARE. MENTOR GRAPHICS MAKES | NO WARRANTIES, EXPRESS OR IMPLIED WITH RESPECT TO | SOFTWARE INCLUDING ANY WARRANTY OF MERCHANTABILITY | OR FITNESS FOR A PARTICULAR PURPOSE. | | LIMITATION OF LIABILITY: MENTOR GRAPHICS IS NOT LIABLE FOR | ANY PROPERTY DAMAGE, PERSONAL INJURY, LOSS OF PROFITS, | INTERRUPTION OF BUSINESS, OR FOR ANY OTHER SPECIAL, | CONSEQUENTIAL OR INCIDENTAL DAMAGES, HOWEVER CAUSED, | WHETHER FOR BREACH OF WARRANTY, CONTRACT, TORT | (INCLUDING NEGLIGENCE), STRICT LIABILITY OR OTHERWISE. IN NO | EVENT SHALL MENTOR GRAPHICS' LIABILITY EXCEED THE AMOUNT | PAID FOR THE PRODUCT GIVING RISE TO THE CLAIM. | | TRADEMARKS: THE FOLLOWING ARE REGISTERED TRADEMARKS | OR SERVICE MARKS OF MENTOR GRAPHICS CORPORATION: | ICX, ICX STANDARD LIBRARY, ICX PROJECT MODELING, | AND ICX CUSTOM MODELING. THE FOLLOWING ARE TRADEMARKS | OR SERVICE MARKS OF MENTOR GRAPHICS CORPORATION: | QUALITYIBIS, MODELVIEWER, AND MODELEDITOR. ALL OTHER | BRANDS AND PRODUCT NAMES ARE TRADEMARKS OF THEIR | RESPECTIVE OWNERS. | | COPIES: ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED | TO ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS | MUST CONTAIN ALL MENTOR GRAPHICS' NOTICES AND LEGENDS, | INCLUDING THOSE EMBEDDED IN SOFTWARE AND THOSE AFFIXED | TO THE SOFTWARE MEDIUM AND CONTAINER, AS RECEIVED FROM | MENTOR GRAPHICS. | ********************************* | ********************************* | [IBIS Ver] 3.1 [File Name] mc10el11d_-50.ibs [File Rev] 1 [Source] derived from mc100el11d_50.ibs Measured and created by ICX Technology [Date] 2/19/2004 | | ********************************* [Copyright] | ********************************* | COPYRIGHT(C) MENTOR GRAPHICS CORPORATION 2001 ALL | RIGHTS RESERVED. THIS WORK CONTAINS PROPRIETARY | INFORMATION WHICH IS THE PROPERTY OF MENTOR GRAPHICS | CORPORATION OR ITS LICENSORS. USE OF THESE MATERIALS | IS SUBJECT TO THE TERMS BELOW. | | USE: MENTOR GRAPHICS HAS LICENSED IBIS MODELS TO | SPECIFIC INTEGRATED CIRCUIT SUPPLIERS ("IC VENDORS") | FOR USE AND DISTRIBUTION AS FOLLOWS: EACH IC VENDOR | MAY USE IBIS MODELS, AND DISTRIBUTE THEM TO IC VENDOR'S | CUSTOMERS TO USE, SOLELY FOR DEVELOPING PRINTED | CIRCUIT BOARD DESIGNS. NO OTHER USE OR DISTRIBUTION | OF THESE MATERIALS IS PERMITTED. | ********************************* | ZAP Model Builder 3.2 [Component] MC10EL11D_-50 [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg .152ohms NA NA L_pkg 2.714nH NA NA C_pkg .364pF NA NA | [Pin] signal_name model_name R_pin L_pin C_pin | 1 Q0 804219_OUT1 .154 2.924n .374p 2 _Q0 804219_OUT1 .15 2.504n .354p 3 Q1 804219_OUT1 .15 2.504n .354p 4 _Q1 804219_OUT1 .154 2.924n .374p 5 VEE POWER .154 2.924n .374p 6 _D 804219_IN6 .15 2.504n .354p 7 D 804219_IN6 .15 2.504n .354p 8 VCC POWER .154 2.924n .374p | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 1 2 NA 0.005ns NA 0.02ns 3 4 NA 0.005ns NA 0.02ns 7 6 350mV NA NA NA | | ********************************* | COPYRIGHT(C) MENTOR GRAPHICS CORPORATION 2001 ALL | RIGHTS RESERVED. THIS WORK CONTAINS PROPRIETARY | INFORMATION WHICH IS THE PROPERTY OF MENTOR GRAPHICS | CORPORATION OR ITS LICENSORS. USE OF THESE MATERIALS | IS SUBJECT TO THE TERMS BELOW. | | USE: MENTOR GRAPHICS HAS LICENSED IBIS MODELS TO | SPECIFIC INTEGRATED CIRCUIT SUPPLIERS ("IC VENDORS") | FOR USE AND DISTRIBUTION AS FOLLOWS: EACH IC VENDOR | MAY USE IBIS MODELS, AND DISTRIBUTE THEM TO IC VENDOR'S | CUSTOMERS TO USE, SOLELY FOR DEVELOPING PRINTED | CIRCUIT BOARD DESIGNS. NO OTHER USE OR DISTRIBUTION | OF THESE MATERIALS IS PERMITTED. | ********************************* | Model Application Version 1.89 2/18/99. | [Model] 804219_IN6 Model_type Input_ECL Vinl = -1.480V Vinh = -1.130V C_comp 2.00pF NA NA | | variable typ min max [Voltage Range] -5.000V NA NA [GND Clamp Reference] -5.000V NA NA [POWER Clamp Reference] 0.000V NA NA | [GND Clamp] | -5.000V -822.8mA NA NA -953.0mV -18.02mA NA NA -875.0mV -7.989mA NA NA -845.0mV -5.280mA NA NA -793.0mV -2.545mA NA NA -763.0mV -1.614mA NA NA -727.0mV -995.4uA NA NA -674.0mV -489.5uA NA NA -578.0mV -96.15uA NA NA -289.0mV 19.51uA NA NA 10.00V 83.80uA NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -361.3mV 0.000A NA NA -722.7mV 145.6uA NA NA -747.0mV 264.5uA NA NA -781.2mV 741.0uA NA NA -848.2mV 3.764mA NA NA -918.0mV 10.83mA NA NA -1.055V 32.70mA NA NA -1.123V 51.59mA NA NA -5.000V 1.929A NA NA | | ********************************* | COPYRIGHT(C) MENTOR GRAPHICS CORPORATION 2001 ALL | RIGHTS RESERVED. THIS WORK CONTAINS PROPRIETARY | INFORMATION WHICH IS THE PROPERTY OF MENTOR GRAPHICS | CORPORATION OR ITS LICENSORS. USE OF THESE MATERIALS | IS SUBJECT TO THE TERMS BELOW. | | USE: MENTOR GRAPHICS HAS LICENSED IBIS MODELS TO | SPECIFIC INTEGRATED CIRCUIT SUPPLIERS ("IC VENDORS") | FOR USE AND DISTRIBUTION AS FOLLOWS: EACH IC VENDOR | MAY USE IBIS MODELS, AND DISTRIBUTE THEM TO IC VENDOR'S | CUSTOMERS TO USE, SOLELY FOR DEVELOPING PRINTED | CIRCUIT BOARD DESIGNS. NO OTHER USE OR DISTRIBUTION | OF THESE MATERIALS IS PERMITTED. | ********************************* | Model Application Version 1.89 2/18/99. | [Model] 804219_OUT1 Model_type Output_ECL | Vref=-2.000V Rref=50.00ohms Cref=0.000F Vmeas=-1.343V C_comp 2.00pF NA NA | | variable typ min max [Voltage Range] -5.000V NA NA [POWER Clamp Reference] 0.000V NA NA [Pullup Reference] 0.000V NA NA [Pulldown Reference] 0.000V NA NA [GND Clamp Reference] -5.000V NA NA | [GND Clamp] | -5.000V 0.000A NA NA 10.00V 0.000A NA NA | [Pulldown] | 10.00V -2.236A NA NA 4.980V -316.2mA NA NA 4.899V -310.0mA NA NA 4.331V -272.5mA NA NA 3.986V -253.0mA NA NA 3.379V -212.0mA NA NA 2.851V -179.6mA NA NA 2.527V -156.5mA NA NA 2.365V -142.7mA NA NA 2.243V -128.6mA NA NA 2.142V -109.3mA NA NA 2.020V -77.80mA NA NA 1.818V -17.10mA NA NA 1.737V -3.300mA NA NA 1.696V -1.000mA NA NA 1.655V -300.0uA NA NA 1.595V 0.000A NA NA -5.000V 0.000A NA NA | [Pullup] | 10.00V -666.9mA NA NA 3.176V -214.1mA NA NA 2.527V -174.1mA NA NA 2.101V -146.0mA NA NA 1.635V -112.9mA NA NA 1.331V -88.10mA NA NA 1.210V -75.90mA NA NA 1.129V -64.40mA NA NA 926.0mV -12.70mA NA NA 886.0mV -5.700mA NA NA 845.0mV -2.000mA NA NA 805.0mV -600.0uA NA NA 764.0mV -100.0uA NA NA 723.0mV 0.000A NA NA -5.000V 0.000A NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -368.0mV 0.000A NA NA -736.0mV 200.0uA NA NA -776.0mV 900.0uA NA NA -817.0mV 2.400mA NA NA -878.0mV 6.600mA NA NA -1.020V 22.50mA NA NA -1.121V 38.50mA NA NA -5.000V 895.7mA NA NA | [Ramp] | variable typ min max dV/dt_r 311.1m/272.3p NA NA dV/dt_f 311.1m/202.7p NA NA R_load = 50.00Ohms | [End]