| ********************************* | YOU ARE ONLY AUTHORIZED TO USE THIS SOFTWARE | ACCORDING TO LICENSOR'S LICENSE RESTRICTIONS. | ********************************* | [IBIS Ver] 3.1 [File Name] mc100lvelt23dt_33.ibs [File Rev] 2 [Source] Derived from mc100ept23d_33.ibs Measured and | created by ICX Technology [Date] 9/12/2003 | | ********************************* [Copyright] | ********************************* | (c) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (r), ICX STANDARD | LIBRARY(r), ICX PROJECT MODELING(r), ICX CUSTOM | MODELING(r), qualityIBIS(tm), MODELVIEWER(tm), | AND MODELEDITOR(tm) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************* | ZAP Model Builder 2.8 [Component] MC100LVELT23DT_33 [Manufacturer] ON | [Package] | variable typ min max R_pkg .044ohms NA NA L_pkg 1.82nH NA NA C_pkg .083pF NA NA | [Pin] signal_name model_name R_pin L_pin C_pin | 1 D0 Z630824_IN1 2 _D0 Z630824_IN2 3 _D1 Z630824_IN2 4 D1 Z630824_IN1 5 GND GND 6 Q1 Z630824_OUT7 7 _Q1 Z630824_OUT7 8 VCC POWER | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 1 2 800mv NA NA NA 4 3 800mv NA NA NA | | ********************************* | (c) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (r), ICX STANDARD | LIBRARY(r), ICX PROJECT MODELING(r), ICX CUSTOM | MODELING(r), qualityIBIS(tm), MODELVIEWER(tm), | AND MODELEDITOR(tm) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************* | Model Application Version 1.89 2/18/99. | [Model] Z630824_IN1 Model_type Input_ECL Vinl = 1.825V Vinh = 2.135V C_comp 1.200pF NA NA | | variable typ min max [Voltage Range] 3.300V NA NA [GND Clamp Reference] 0.000V NA NA [POWER Clamp Reference] 3.300V NA NA | [GND Clamp] | -3.300V -775.3mA NA NA -932.0mV -29.80mA NA NA -851.0mV -12.40mA NA NA -770.0mV -3.600mA NA NA -729.0mV -1.700mA NA NA -669.0mV -400.0uA NA NA -446.0mV -161.9uA NA NA 243.0mV 0.000A NA NA 1.561V 0.000A NA NA 2.878V 100.0uA NA NA 6.600V 100.0uA NA NA | [POWER Clamp] | 6.600V 0.000A NA NA -306.0mV 0.000A NA NA -612.0mV 100.0uA NA NA -683.0mV 100.0uA NA NA -754.0mV 300.0uA NA NA -795.0mV 800.0uA NA NA -815.0mV 1.400mA NA NA -876.0mV 6.500mA NA NA -957.0mV 24.20mA NA NA -1.078V 64.10mA NA NA -1.119V 86.30mA NA NA -3.300V 783.7mA NA NA | | ********************************* | (c) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (r), ICX STANDARD | LIBRARY(r), ICX PROJECT MODELING(r), ICX CUSTOM | MODELING(r), qualityIBIS(tm), MODELVIEWER(tm), | AND MODELEDITOR(tm) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************* | Model Application Version 1.89 2/18/99. | [Model] Z630824_IN2 Model_type Input_ECL Vinl = 1.825V Vinh = 2.135V C_comp 1.200pF NA NA | | variable typ min max [Voltage Range] 3.300V NA NA [GND Clamp Reference] 0.000V NA NA [POWER Clamp Reference] 3.300V NA NA | [GND Clamp] | -3.300V -855.2mA NA NA -932.0mV -30.80mA NA NA -851.0mV -12.40mA NA NA -811.0mV -6.900mA NA NA -770.0mV -3.500mA NA NA -729.0mV -1.600mA NA NA -669.0mV -400.0uA NA NA -446.0mV -165.2uA NA NA 324.0mV 0.000A NA NA 1.905V 0.000A NA NA 6.600V 297.0uA NA NA | [POWER Clamp] | 6.600V 0.000A NA NA -434.7mV 0.000A NA NA -652.0mV 70.52uA NA NA -703.0mV 70.52uA NA NA -754.0mV 264.1uA NA NA -795.0mV 761.5uA NA NA -815.0mV 1.360mA NA NA -876.0mV 6.756mA NA NA -957.0mV 24.65mA NA NA -1.078V 64.24mA NA NA -3.300V 969.3mA NA NA | | ********************************* | (c) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (r), ICX STANDARD | LIBRARY(r), ICX PROJECT MODELING(r), ICX CUSTOM | MODELING(r), qualityIBIS(tm), MODELVIEWER(tm), | AND MODELEDITOR(tm) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************* | Model Application Version 1.89 2/18/99. | [Model] Z630824_OUT7 Model_type Output | Vref=3.300V Rref=500.0ohms Cref=20.00pF Vmeas=1.500V C_comp 1.200pF NA NA | | variable typ min max [Voltage Range] 3.300V NA NA [POWER Clamp Reference] 3.300V NA NA [Pullup Reference] 3.300V NA NA [Pulldown Reference] 0.000V NA NA [GND Clamp Reference] 0.000V NA NA | [GND Clamp] | -3.300V -1.155A NA NA -1.034V -158.7mA NA NA -953.0mV -133.3mA NA NA -831.0mV -105.6mA NA NA -770.0mV -86.73mA NA NA -689.0mV -38.86mA NA NA -669.0mV -33.17mA NA NA -547.0mV -18.23mA NA NA -527.0mV -4.736mA NA NA -507.0mV -2.345mA NA NA -466.0mV -463.7uA NA NA -372.8mV 0.000A NA NA 6.600V 0.000A NA NA | [Pulldown] | -3.300V -3.907mA NA NA 61.00mV -2.400mA NA NA 101.0mV -1.900mA NA NA 142.0mV -300.0uA NA NA 203.0mV 7.700mA NA NA 345.0mV 36.70mA NA NA 446.0mV 49.90mA NA NA 628.0mV 67.30mA NA NA 770.0mV 78.10mA NA NA 871.0mV 84.00mA NA NA 1.013V 89.40mA NA NA 1.115V 91.80mA NA NA 1.236V 93.90mA NA NA 1.338V 95.30mA NA NA 1.560V 97.60mA NA NA 1.743V 99.20mA NA NA 2.290V 103.0mA NA NA 2.980V 106.6mA NA NA 6.600V 142.8mA NA NA | [Pullup] | 6.600V -254.4mA NA NA 1.977V -83.70mA NA NA 1.694V -71.90mA NA NA 1.410V -59.10mA NA NA 1.167V -46.70mA NA NA 1.065V -39.20mA NA NA 863.0mV -12.20mA NA NA 822.0mV -8.400mA NA NA 782.0mV -6.600mA NA NA 741.0mV -5.900mA NA NA 700.0mV -5.500mA NA NA 619.0mV -5.000mA NA NA 416.0mV -3.500mA NA NA 193.0mV -1.700mA NA NA -3.300V 29.43mA NA NA | [POWER Clamp] | 6.600V 0.000A NA NA -217.5mV 0.000A NA NA -435.0mV 404.0uA NA NA -739.0mV 1.195mA NA NA -779.0mV 1.739mA NA NA -820.0mV 3.173mA NA NA -881.0mV 9.830mA NA NA -962.0mV 30.01mA NA NA -3.300V 942.4mA NA NA | [Ramp] | variable typ min max dV/dt_r 1.497/695.0p NA NA dV/dt_f 1.497/358.0p NA NA R_load = 500.0Ohms | [End]