| ******************************************************************** | YOU ARE ONLY AUTHORIZED TO USE THIS SOFTWARE | ACCORDING TO LICENSOR'S LICENSE RESTRICTIONS. | ******************************************************************** | [IBIS Ver] 3.1 [File Name] mc100ep116fa_50v.ibs [File Rev] 1 [Source] Derived from MC10EP195 and mc10ep16d_33.ibs | measured data by ICX Technology [Date] 1/28/2010 | |********************************* [Copyright] | ******************************** | (C) COPYRIGHT 1993-2001 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************************************************* | ZAP Model Builder 3.1 [Component] MC100ep116FA_50v [Manufacturer] On Semiconductor | [Package] | variable typ min max R_pkg .067ohms NA NA L_pkg 4.211nH NA NA C_pkg 1.07pF NA NA | [Pin] signal_name model_name R_pin L_pin C_pin | 1 D0 Z630805_IN2 .066 4.127n .978p 2 _D0 Z630805_IN2 .066 4.127n .978p 3 VBB POWER .065 3.973n .928p 4 Q0 Z630805_OUT6 .069 4.455n 1.077p 5 _Q0 Z630805_OUT6 .069 4.455n 1.077p 6 Q1 Z630805_OUT6 .069 4.455n 1.077p 7 _Q1 Z630805_OUT6 .069 4.455n 1.077p 8 VEE GND .065 3.973n .928p 9 VCC POWER .069 4.455n 1.077p 10 Q2 Z630805_OUT6 .069 4.455n 1.077p 11 _Q2 Z630805_OUT6 .069 4.455n 1.077p 12 VCC POWER .069 4.455n 1.077p 13 VCC POWER .069 4.455n 1.077p 14 Q3 Z630805_OUT6 .069 4.455n 1.077p 15 _Q3 Z630805_OUT6 .069 4.455n 1.077p 16 VCC POWER .069 4.455n 1.077p 17 VCC POWER .069 4.455n 1.077p 18 Q4 Z630805_OUT6 .069 4.455n 1.077p 19 _Q4 Z630805_OUT6 .069 4.455n 1.077p 20 Q5 Z630805_IN2 .066 4.127n .978p 21 _Q5 Z630805_IN2 .066 4.127n .978p 22 D5 Z630805_IN2 .066 4.127n .978p 23 _D5 Z630805_IN2 .066 4.127n .978p 24 D4 Z630805_IN2 .066 4.127n .978p 25 _D4 Z630805_IN2 .066 4.127n .978p 26 D3 Z630805_IN2 .066 4.127n .978p 27 _D3 Z630805_IN2 .066 4.127n .978p 28 VCC POWER .069 4.455n 1.077p 29 D2 Z630805_IN2 .066 4.127n .978p 30 _D2 Z630805_IN2 .066 4.127n .978p 31 D1 Z630805_IN2 .066 4.127n .978p 32 _D1 Z630805_IN2 .066 4.127n .978p | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 1 2 150mv NA NA NA 4 5 NA NA NA NA 6 7 NA NA NA NA 10 11 NA NA NA NA 14 15 NA NA NA NA 18 19 NA NA NA NA 20 21 NA NA NA NA 22 23 150mv NA NA NA 24 25 150mv NA NA NA 26 27 150mv NA NA NA 29 30 150mv NA NA NA 31 32 150mv NA NA NA | ******************************************************************** | (C) COPYRIGHT 1993-2001 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ******************************************************************** | Model Application Version 1.89 2/18/99. | [Model] Z630805_IN2 Model_type Input_ECL Vinl =3.375V Vinh = 3.775V C_comp 2.00pF NA NA | | variable typ min max [Voltage Range] 5.000V NA NA [GND Clamp Reference] 0.000V NA NA [POWER Clamp Reference] 5.000V NA NA | [GND Clamp] | -5.000V -559.2mA NA NA -953.0mV -17.20mA NA NA -871.0mV -6.300mA NA NA -811.0mV -1.800mA NA NA -790.0mV -1.000mA NA NA -749.8mV -100.0uA NA NA -552.3mV -100.0uA NA NA -354.8mV 0.000A NA NA 1.136V 0.000A NA NA 2.960V 100.0uA NA NA 10.00V 100.0uA NA NA | [POWER Clamp] | 10.000V 0.000A NA NA -204.5mV 0.000A NA NA -409.0mV 100.0uA NA NA -520.5mV 100.0uA NA NA -632.0mV 600.0uA NA NA -662.5mV 600.0uA NA NA -693.0mV 800.0uA NA NA -723.5mV 800.0uA NA NA -754.0mV 1.000mA NA NA -795.0mV 1.400mA NA NA -835.0mV 2.400mA NA NA -876.0mV 4.700mA NA NA -957.0mV 13.40mA NA NA -1.058V 29.00mA NA NA -5.000V 552.1mA NA NA | | ******************************************************************** | (C) COPYRIGHT 1993-2001 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ******************************************************************** | Model Application Version 1.89 2/18/99. | [Model] Z630805_OUT6 Model_type Output_ECL | Vref=3.000V Rref=50.00ohms Cref=0.000F Vmeas=3.580V C_comp 2.000pF NA NA | | variable typ min max [Voltage Range] 5.000V NA NA [POWER Clamp Reference] 5.000V NA NA [Pullup Reference] 5.000V NA NA [Pulldown Reference] 5.000V NA NA [GND Clamp Reference] 0.000V NA NA | [GND Clamp] | -5.000V -548.2mA NA NA -1.014V -7.007mA NA NA -811.2mV 0.000A NA NA 10.000V 0.000A NA NA | [Pulldown] | 10.000V -582.3mA NA NA 3.118V -161.5mA NA NA 2.976V -151.5mA NA NA 2.550V -127.4mA NA NA 2.408V -117.9mA NA NA 2.286V -107.5mA NA NA 2.185V -95.20mA NA NA 2.043V -72.90mA NA NA 1.760V -14.10mA NA NA 1.719V -6.500mA NA NA 1.679V -2.300mA NA NA 1.638V -600.0uA NA NA 1.597V -100.0uA NA NA 1.577V -100.0uA NA NA 1.557V 0.000A NA NA -5.000V 0.000A NA NA | [Pullup] | 10.000V -456.4mA NA NA 2.352V -134.5mA NA NA 2.008V -114.9mA NA NA 1.521V -84.20mA NA NA 1.237V -63.70mA NA NA 1.136V -54.40mA NA NA 1.075V -46.20mA NA NA 873.0mV -7.300mA NA NA 812.0mV -1.500mA NA NA 771.0mV -400.0uA NA NA 711.0mV 0.000A NA NA -5.000V 0.000A NA NA | [POWER Clamp] | 10.000V 0.000A NA NA -384.5mV 0.000A NA NA -769.0mV 100.0uA NA NA -810.0mV 500.0uA NA NA -830.0mV 1.000mA NA NA -891.0mV 4.500mA NA NA -972.0mV 13.80mA NA NA -5.000V 511.5mA NA NA | [Ramp] | variable typ min max dV/dt_r 428.9m/162.84p NA NA dV/dt_f 428.9m/164.91p NA NA R_load = 50.00Ohms | [End]