| ********************************* | YOU ARE ONLY AUTHORIZED TO USE THIS SOFTWARE | ACCORDING TO LICENSOR'S LICENSE RESTRICTIONS. | ********************************* | [IBIS Ver] 3.1 [File Name] mc100ep116fa_-50.ibs [File Rev] 1.0 [Source] Derived from MC10EP195 and mc10ep16d_33.ibs Measured | data by ICX Technology [Date] 4/3/2012 | |********************************* [Copyright] | ******************************** | (C) COPYRIGHT 1993-2001 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************** | ZAP Model Builder 3.1 [Component] MC100EP116FA_-50 [Manufacturer] On Semiconductor | [Package] | variable typ min max R_pkg .067ohms NA NA L_pkg 4.211nH NA NA C_pkg 1.07pF NA NA | [Pin] signal_name model_name R_pin L_pin C_pin | 1 D0 Z630805_IN2 .066 4.127n .978p 2 _D0 Z630805_IN2 .066 4.127n .978p 3 VBB POWER .069 4.455n 1.077p 4 Q0 Z630805_OUT6 .069 4.455n 1.077p 5 _Q0 Z630805_OUT6 .069 4.455n 1.077p 6 Q1 Z630805_OUT6 .069 4.455n 1.077p 7 _Q1 Z630805_OUT6 .069 4.455n 1.077p 8 VEE POWER .065 3.973n .928p 9 VCC POWER .069 4.455n 1.077p 10 Q2 Z630805_OUT6 .069 4.455n 1.077p 11 _Q2 Z630805_OUT6 .069 4.455n 1.077p 12 VCC POWER .069 4.455n 1.077p 13 VCC POWER .069 4.455n 1.077p 14 Q3 Z630805_OUT6 .069 4.455n 1.077p 15 _Q3 Z630805_OUT6 .069 4.455n 1.077p 16 VCC POWER .069 4.455n 1.077p 17 VCC POWER .069 4.455n 1.077p 18 Q4 Z630805_OUT6 .069 4.455n 1.077p 19 _Q4 Z630805_OUT6 .069 4.455n 1.077p 20 Q5 Z630805_IN2 .066 4.127n .978p 21 _Q5 Z630805_IN2 .066 4.127n .978p 22 D5 Z630805_IN2 .066 4.127n .978p 23 _D5 Z630805_IN2 .066 4.127n .978p 24 D4 Z630805_IN2 .066 4.127n .978p 25 _D4 Z630805_IN2 .066 4.127n .978p 26 D3 Z630805_IN2 .066 4.127n .978p 27 _D3 Z630805_IN2 .066 4.127n .978p 28 VCC POWER .069 4.455n 1.077p 29 D2 Z630805_IN2 .066 4.127n .978p 30 _D2 Z630805_IN2 .066 4.127n .978p 31 D1 Z630805_IN2 .066 4.127n .978p 32 _D1 Z630805_IN2 .066 4.127n .978p | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 1 2 150mv NA NA NA 4 5 NA 0.260ns 0.160ns 0.340ns 6 7 NA 0.260ns 0.160ns 0.340ns 10 11 NA 0.260ns 0.160ns 0.340ns 14 15 NA 0.260ns 0.160ns 0.340ns 18 19 NA 0.260ns 0.160ns 0.340ns 20 21 NA 0.260ns 0.160ns 0.340ns 22 23 150mv NA NA NA 24 25 150mv NA NA NA 26 27 150mv NA NA NA 29 30 150mv NA NA NA 31 32 150mv NA NA NA | ********************************* | (C) COPYRIGHT 1993-2001 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************* | Model Application Version 1.89 2/18/99. | [Model] Z630805_IN2 Model_type Input_ECL Vinl = -1.545V Vinh = -1.145V C_comp 2.00pF NA NA | | variable typ min max [Voltage Range] -5.000V NA NA [GND Clamp Reference] -5.000V NA NA [POWER Clamp Reference] 0.000V NA NA | [GND Clamp] | -5.000V -463.2mA NA NA -953.0mV -17.20mA NA NA -871.0mV -6.300mA NA NA -811.0mV -1.800mA NA NA -790.0mV -1.000mA NA NA -749.8mV -100.0uA NA NA -552.3mV -100.0uA NA NA -354.8mV 0.000A NA NA 1.136V 0.000A NA NA 2.960V 100.0uA NA NA 10.00V 100.0uA NA NA | [POWER Clamp] | 10.000V 0.000A NA NA -369.3mV 0.000A NA NA -554.0mV 82.81uA NA NA -635.0mV 82.81uA NA NA -716.0mV 265.6uA NA NA -757.0mV 661.3uA NA NA -777.0mV 1.159mA NA NA -818.0mV 2.855mA NA NA -919.0mV 11.74mA NA NA -1.061V 31.43mA NA NA -5.000V 722.1mA NA NA | ********************************* | (C) COPYRIGHT 1993-2001 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************************* | Model Application Version 1.89 2/18/99. | [Model] Z630805_OUT6 Model_type Output_ECL | Vref=-2.000V Rref=50.00ohms Cref=0.000F Vmeas=-1.420V C_comp 2.00pF NA NA | | variable typ min max [Voltage Range] -5.000V NA NA [POWER Clamp Reference] 0.000V NA NA [Pullup Reference] 0.000V NA NA [Pulldown Reference] 0.000V NA NA [GND Clamp Reference] -5.000V NA NA | [GND Clamp] | -5.000V -709.2mA NA NA -861.0mV -28.17mA NA NA -760.0mV -15.61mA NA NA -679.0mV -8.071mA NA NA -617.0mV -4.457mA NA NA -557.0mV -2.414mA NA NA -496.0mV -1.186mA NA NA -415.0mV -342.9uA NA NA 10.000V 0.000A NA NA | [Pulldown] | 10.000V -282.3mA NA NA 5.107V -201.0mA NA NA 4.925V -198.1mA NA NA 4.561V -191.2mA NA NA 4.216V -183.7mA NA NA 3.932V -176.1mA NA NA 3.669V -167.6mA NA NA 3.426V -158.3mA NA NA 3.223V -148.6mA NA NA 3.101V -139.3mA NA NA 3.020V -131.6mA NA NA 2.757V -91.20mA NA NA 2.432V -56.00mA NA NA 2.108V -9.500mA NA NA 2.068V -4.800mA NA NA 1.987V -600.0uA NA NA 1.966V -300.0uA NA NA 1.905V 0.000A NA NA -5.000V 0.000A NA NA | [Pullup] | 10.000V -316.4mA NA NA 4.196V -181.9mA NA NA 3.993V -176.6mA NA NA 3.770V -169.8mA NA NA 3.547V -161.9mA NA NA 3.284V -150.8mA NA NA 2.980V -134.6mA NA NA 2.108V -99.10mA NA NA 1.905V -88.90mA NA NA 1.621V -72.10mA NA NA 1.419V -55.40mA NA NA 1.236V -34.30mA NA NA 1.014V -4.200mA NA NA 973.0mV -1.600mA NA NA 932.0mV -500.0uA NA NA 892.0mV -100.0uA NA NA 851.0mV 0.000A NA NA 91.00mV 0.000A NA NA -5.000V 0.000A NA NA | [POWER Clamp] | 10.000V 0.000A NA NA -354.5mV 0.000A NA NA -709.0mV 194.7uA NA NA -750.0mV 889.3uA NA NA -811.0mV 3.381mA NA NA -851.0mV 6.276mA NA NA -953.0mV 16.46mA NA NA -5.000V 513.5mA NA NA | [Ramp] | variable typ min max dV/dt_r 508.9m/117.2p NA NA dV/dt_f 508.9m/123.7p NA NA R_load = 50.00Ohms | [End]