| ********************** | YOU ARE ONLY AUTHORIZED TO USE THIS SOFTWARE | ACCORDING TO LICENSOR'S LICENSE RESTRICTIONS. | ********************** | [IBIS Ver] 3.1 [File Name] mc100ep08d_-52.ibs [File Rev] 1 [Source] Derived from mc10ep16d_33.ibs Measured and created | by ICX Technology [Date] 10/29/2009 | | ********************** [Copyright] | ********************** | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************** | ZAP Model Builder 2.8 [Component] MC100EP08D_-52 [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg .152ohms NA NA L_pkg 2.714nH NA NA C_pkg .364pF NA NA | [Pin] signal_name model_name R_pin L_pin C_pin | 1 D0 Z630326_IN2 2 _D0 Z630326_IN2 3 D1 Z630326_IN2 4 _D1 Z630326_IN2 5 VEE GND 6 _Q Z630326_OUT6 7 Q Z630326_OUT6 8 VCC POWER | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 1 2 150mv NA NA NA 3 4 150mv NA NA NA 7 6 NA .005ns NA .02ns | | ********************** | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************** | Model Application Version 1.89 2/18/99. | [Model] Z630326_IN2 Model_type Input_ECL Vinl = -1.625V Vinh = -1.225V C_comp 2.000pF NA NA | | variable typ min max [Voltage Range] -5.200V NA NA [GND Clamp Reference] -5.2000V NA NA [POWER Clamp Reference] 0.000V NA NA | [GND Clamp] | -5.200V -659.2mA NA NA -953.0mV -17.20mA NA NA -871.0mV -6.300mA NA NA -811.0mV -1.800mA NA NA -790.0mV -1.000mA NA NA -749.8mV -100.0uA NA NA -552.3mV -100.0uA NA NA -354.8mV 0.000A NA NA 1.136V 0.000A NA NA 2.960V 100.0uA NA NA 10.400V 100.0uA NA NA | [POWER Clamp] | 10.400V 0.000A NA NA -204.5mV 0.000A NA NA -409.0mV 100.0uA NA NA -520.5mV 100.0uA NA NA -632.0mV 600.0uA NA NA -662.5mV 600.0uA NA NA -693.0mV 800.0uA NA NA -723.5mV 800.0uA NA NA -754.0mV 1.000mA NA NA -795.0mV 1.400mA NA NA -835.0mV 2.400mA NA NA -876.0mV 4.700mA NA NA -957.0mV 13.40mA NA NA -1.058V 29.00mA NA NA -5.200V 452.1mA NA NA | | ********************** | (C) COPYRIGHT 1993-2000 | MENTOR GRAPHICS CORPORATION | ICX STANDARD LIBRARY, ICX PROJECT MODELING, | ICX CUSTOM MODELING, ICX VENDOR MODEL | ALL RIGHTS RESERVED. | THE FOLLOWING ARE TRADEMARKS OR SERVICE MARKS OF | MENTOR GRAPHICS CORPORATION:ICX (R), ICX STANDARD | LIBRARY(R), ICX PROJECT MODELING(R), ICX CUSTOM | MODELING(R), qualityIBIS(TM), MODELVIEWER(TM), | AND MODELEDITOR(TM) | | ALL COPIES OF SOFTWARE, INCLUDING BUT NOT LIMITED TO | ANY MODIFICATIONS, ENHANCEMENTS OR DERIVATIVE WORKS, | MUST CONTAIN ALL MENTOR GRAPHICS CORPORATION'S | NOTICES AND LEGENDS, INCLUDING THOSE EMBEDDED IN | SOFTWARE AND THOSE AFFIXED TO SOFTWARE MEDIUM | AND CONTAINER, AS RECEIVED FROM MENTOR GRAPHICS | CORPORATION. | ********************** | Model Application Version 1.89 2/18/99. | [Model] Z630326_OUT6 Model_type Output_ECL | Vref=-2.000V Rref=50.00ohms Cref=0.000F Vmeas=-1.420V C_comp 2.000pF NA NA | | variable typ min max [Voltage Range] -5.200V NA NA [POWER Clamp Reference] 0.000V NA NA [Pullup Reference] 0.000V NA NA [Pulldown Reference] 0.000V NA NA [GND Clamp Reference] -5.200V NA NA | [GND Clamp] | -5.200V -1uA NA NA 10.400V 1uA NA NA | [Pulldown] | 10.400V -712.3mA NA NA 2.180V -105.1mA NA NA 2.059V -86.20mA NA NA 1.896V -55.00mA NA NA 1.694V -8.700mA NA NA 1.633V -1.900mA NA NA 1.592V -500.0uA NA NA 1.572V -200.0uA NA NA 1.511V 0.000A NA NA -5.200V 0.000A NA NA | [Pullup] | 10.400V -634.0mA NA NA 1.156V -62.40mA NA NA 1.096V -55.20mA NA NA 1.035V -45.20mA NA NA 852.0mV -7.100mA NA NA 792.0mV -1.400mA NA NA 751.0mV -400.0uA NA NA 731.0mV -200.0uA NA NA 690.0mV 0.000A NA NA -5.200V 0.000A NA NA | [POWER Clamp] | 10.400V 0.000A NA NA -395.0mV 0.000A NA NA -790.0mV 300.0uA NA NA -830.0mV 1.100mA NA NA -891.0mV 4.700mA NA NA -972.0mV 14.40mA NA NA -5.200V 492.4mA NA NA | [Ramp] | variable typ min max dV/dt_r 448.9m/132.84p NA NA dV/dt_f 448.9m/117.91p NA NA R_load = 50.00Ohms | [End]