[IBIS Ver] 3.1 [File Name] mc100el11d_-50.ibs [File Rev] 2 [Source] Measured and created by ICX Technology [Date] 11/18/2010 | | ********************************* [Copyright] | ********************************* | COPYRIGHT(C) MENTOR GRAPHICS CORPORATION 2001 ALL | RIGHTS RESERVED. THIS WORK CONTAINS PROPRIETARY | INFORMATION WHICH IS THE PROPERTY OF MENTOR GRAPHICS | CORPORATION OR ITS LICENSORS. USE OF THESE MATERIALS | IS SUBJECT TO THE TERMS BELOW. | | USE: MENTOR GRAPHICS HAS LICENSED IBIS MODELS TO | SPECIFIC INTEGRATED CIRCUIT SUPPLIERS ("IC VENDORS") | FOR USE AND DISTRIBUTION AS FOLLOWS: EACH IC VENDOR | MAY USE IBIS MODELS, AND DISTRIBUTE THEM TO IC VENDOR'S | CUSTOMERS TO USE, SOLELY FOR DEVELOPING PRINTED | CIRCUIT BOARD DESIGNS. NO OTHER USE OR DISTRIBUTION | OF THESE MATERIALS IS PERMITTED. | ********************************* | ZAP Model Builder 3.2 [Component] MC100EL11D_-50 [Manufacturer] OnSemiconductor | [Package] | variable typ min max R_pkg .152ohms NA NA L_pkg 2.714nH NA NA C_pkg .364pF NA NA | [Pin] signal_name model_name R_pin L_pin C_pin | 1 Q0 804219_OUT1 .154 2.924n .374p 2 _Q0 804219_OUT1 .15 2.504n .354p 3 Q1 804219_OUT1 .15 2.504n .354p 4 _Q1 804219_OUT1 .154 2.924n .374p 5 VEE POWER .154 2.924n .374p 6 _D 804219_IN6 .15 2.504n .354p 7 D 804219_IN6 .15 2.504n .354p 8 VCC POWER .154 2.924n .374p | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 1 2 NA 0.340ns 0.365ns 0.340ns 3 4 NA 0.340ns 0.365ns 0.340ns 7 6 350mV NA NA NA | | ********************************* | COPYRIGHT(C) MENTOR GRAPHICS CORPORATION 2001 ALL | RIGHTS RESERVED. THIS WORK CONTAINS PROPRIETARY | INFORMATION WHICH IS THE PROPERTY OF MENTOR GRAPHICS | CORPORATION OR ITS LICENSORS. USE OF THESE MATERIALS | IS SUBJECT TO THE TERMS BELOW. | | USE: MENTOR GRAPHICS HAS LICENSED IBIS MODELS TO | SPECIFIC INTEGRATED CIRCUIT SUPPLIERS ("IC VENDORS") | FOR USE AND DISTRIBUTION AS FOLLOWS: EACH IC VENDOR | MAY USE IBIS MODELS, AND DISTRIBUTE THEM TO IC VENDOR'S | CUSTOMERS TO USE, SOLELY FOR DEVELOPING PRINTED | CIRCUIT BOARD DESIGNS. NO OTHER USE OR DISTRIBUTION | OF THESE MATERIALS IS PERMITTED. | ********************************* | Model Application Version 1.89 2/18/99. | [Model] 804219_IN6 Model_type Input_ECL Vinl = -1.475V Vinh = -1.165V C_comp 2.00pF NA NA | | variable typ min max [Voltage Range] -5.000V NA NA [GND Clamp Reference] -5.000V NA NA [POWER Clamp Reference] 0.000V NA NA | [GND Clamp] | -5.000V -127mA NA NA -1.626V -113.5mA NA NA -1.432V -109.1mA NA NA -1.358V -105.3mA NA NA -1.323V -101.5mA NA NA -1.222V -82.10mA NA NA -970.0mV -23.72mA NA NA -899.0mV -12.63mA NA NA -830.0mV -5.292mA NA NA -773.0mV -2.365mA NA NA -713.0mV -1.065mA NA NA -615.0mV -324.6uA NA NA -513.0mV 74.95uA NA NA -256.5mV 152.9uA NA NA 1.146V 152.9uA NA NA 1.679V 216.0uA NA NA 3.467V 216.0uA NA NA 3.914V 264.2uA NA NA 10.00V 264.2uA NA NA | [POWER Clamp] | 10.00V 0.000A NA NA -76.00mV 0.000A NA NA -152.0mV 374.2uA NA NA -211.0mV 444.6uA NA NA -347.0mV 854.7uA NA NA -447.0mV 854.7uA NA NA -547.0mV 1.243mA NA NA -666.5mV 1.243mA NA NA -786.0mV 1.927mA NA NA -844.0mV 3.099mA NA NA -917.0mV 7.596mA NA NA -991.0mV 15.20mA NA NA -1.094V 29.19mA NA NA -1.211V 50.62mA NA NA -5.000V 50.62mA NA NA | | ********************************* | COPYRIGHT(C) MENTOR GRAPHICS CORPORATION 2001 ALL | RIGHTS RESERVED. THIS WORK CONTAINS PROPRIETARY | INFORMATION WHICH IS THE PROPERTY OF MENTOR GRAPHICS | CORPORATION OR ITS LICENSORS. USE OF THESE MATERIALS | IS SUBJECT TO THE TERMS BELOW. | | USE: MENTOR GRAPHICS HAS LICENSED IBIS MODELS TO | SPECIFIC INTEGRATED CIRCUIT SUPPLIERS ("IC VENDORS") | FOR USE AND DISTRIBUTION AS FOLLOWS: EACH IC VENDOR | MAY USE IBIS MODELS, AND DISTRIBUTE THEM TO IC VENDOR'S | CUSTOMERS TO USE, SOLELY FOR DEVELOPING PRINTED | CIRCUIT BOARD DESIGNS. NO OTHER USE OR DISTRIBUTION | OF THESE MATERIALS IS PERMITTED. | ********************************* | Model Application Version 1.89 2/18/99. | [Model] 804219_OUT1 Model_type Output_ECL | Vref=-2.000V Rref=50.00ohms Cref=0.000F Vmeas=-1.320V C_comp 2.000pF NA NA | | variable typ min max [Voltage Range] -5.000V NA NA [POWER Clamp Reference] 0.000V NA NA [Pullup Reference] 0.000V NA NA [Pulldown Reference] 0.000V NA NA [GND Clamp Reference] -5.000V NA NA | [GND Clamp] | -5.000V -165mA NA NA -825.0mV -68.00mA NA NA -722.0mV -51.00mA NA NA -581.0mV -34.40mA NA NA -435.0mV -23.60mA NA NA -268.0mV -13.00mA NA NA -132.0mV -5.800mA NA NA -62.00mV -900.0uA NA NA -43.00mV -200.0uA NA NA -21.50mV 0.000A NA NA 10.00V 0.000A NA NA | [Pulldown] | 10.00V -309.1mA NA NA 5.182V -309.1mA NA NA 5.161V -308.5mA NA NA 4.116V -243.9mA NA NA 3.306V -198.0mA NA NA 3.252V -195.4mA NA NA 3.101V -195.1mA NA NA 3.037V -187.8mA NA NA 2.644V -163.3mA NA NA 2.350V -140.8mA NA NA 2.224V -127.4mA NA NA 2.124V -110.6mA NA NA 1.777V -10.37mA NA NA 1.704V -1.990mA NA NA 1.646V -301.8uA NA NA 1.607V 48.58uA NA NA 1.568V 156.4uA NA NA 1.324V 230.2uA NA NA -5.000V 230.2uA NA NA | [Pullup] | 10.00V -534.3mA NA NA 4.957V -310.9mA NA NA 4.541V -289.3mA NA NA 4.185V -268.6mA NA NA 3.667V -233.4mA NA NA 2.815V -190.0mA NA NA 2.363V -164.3mA NA NA 1.900V -134.3mA NA NA 1.529V -107.6mA NA NA 1.252V -84.12mA NA NA 1.113V -68.41mA NA NA 1.045V -54.86mA NA NA 897.0mV -10.17mA NA NA 862.0mV -4.827mA NA NA 808.8mV -1.075mA NA NA 771.4mV -298.7uA NA NA 732.4mV 10.17uA NA NA 332.0mV 174.2uA NA NA -5.000V 174.2uA NA NA | [POWER Clamp] | 10.40V 0.000A NA NA -332.5mV 0.000A NA NA -665.0mV 25.40uA NA NA -703.8mV 107.1uA NA NA -747.2mV 639.9uA NA NA -785.9mV 1.946mA NA NA -859.3mV 6.923mA NA NA -948.8mV 16.81mA NA NA -1.035V 29.93mA NA NA -1.113V 49.44mA NA NA -1.289V 108.8mA NA NA -1.582V 222.4mA NA NA -5.000V 222.4mA NA NA | [Ramp] | variable typ min max dV/dt_r 479.5m/237.1p NA NA dV/dt_f 479.5m/203.9p NA NA R_load = 50.00Ohms | [End]