|*************************************************************************** | Fairchild Semiconductor Corporation | Digital Logic Group | IBIS Model of 74LVX373SC | 20-Lead SOIC Package |*************************************************************************** | | [IBIS ver] 2.1 [File name] lvx373m_300.ibs [File Rev] 3.2 [Date] February 16 '99 [Source] SPICE-to-IBIS translation | (Bench correlated model, Bulk Resistance Added) | Temperature: 25C typ, -40C max, 85C min. [Notes] Generated by Peter R. LaFlamme (Backplane and Modeling Applications Engineer) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, loan, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | |************************************************************************ | Component LVX373 |************************************************************************ | [Component] LVX373SC [Manufacturer] Fairchild Semiconductor Corp [Package] |variable typ min max R_pkg 0.1 0.1 0.1 L_pkg 4.58n 3.72n 5.28n C_pkg .1p .1p .1p | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1* cntrl NA 5.2n 0.1p 2 O0 data_o NA 4.9n 0.1p 3 D0 data_i NA 4.4n 0.1p 4 D1 data_i NA 4.1n 0.1p 5 O1 data_o NA 3.7n 0.1p 6 O2 data_o NA 3.7n 0.1p 7 D2 data_i NA 4.1n 0.1p 8 D3 data_i NA 4.4n 0.1p 9 O3 data_o NA 4.9n 0.1p 10 GND GND NA 5.2n 0.1p 11 LE cntrl NA 5.2n 0.1p 12 O4 data_o NA 4.9n 0.1p 13 D4 data_i NA 4.4n 0.1p 14 D5 data_i NA 4.1n 0.1p 15 O5 data_o NA 3.7n 0.1p 16 O6 data_o NA 3.7n 0.1p 17 D6 data_i NA 4.1n 0.1p 18 D7 data_i NA 4.4n 0.1p 19 O7 data_o NA 4.9n 0.1p 20 VCC POWER NA 5.2n 0.1p | |************************************************************************ | Model cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -4.7620E-01 -4.8120E-01 -4.7560E-01 -3.2000 -4.5650E-01 -4.6180E-01 -4.5530E-01 -3.1000 -4.3680E-01 -4.4230E-01 -4.3510E-01 -3.0000 -4.1720E-01 -4.2290E-01 -4.1490E-01 -2.9000 -3.9760E-01 -4.0360E-01 -3.9480E-01 -2.8000 -3.7800E-01 -3.8420E-01 -3.7480E-01 -2.7000 -3.5840E-01 -3.6490E-01 -3.5490E-01 -2.6000 -3.3890E-01 -3.4560E-01 -3.3500E-01 -2.5000 -3.1950E-01 -3.2630E-01 -3.1510E-01 -2.4000 -3.0000E-01 -3.0700E-01 -2.9530E-01 -2.3000 -2.8060E-01 -2.8780E-01 -2.7560E-01 -2.2000 -2.6130E-01 -2.6860E-01 -2.5590E-01 -2.1000 -2.4200E-01 -2.4940E-01 -2.3630E-01 -2.0000 -2.2270E-01 -2.3030E-01 -2.1680E-01 -1.9000 -2.0350E-01 -2.1120E-01 -1.9730E-01 -1.8000 -1.8430E-01 -1.9220E-01 -1.7790E-01 -1.7000 -1.6520E-01 -1.7320E-01 -1.5850E-01 -1.6000 -1.4620E-01 -1.5430E-01 -1.3920E-01 -1.5000 -1.2720E-01 -1.3550E-01 -1.2010E-01 -1.4000 -1.0840E-01 -1.1680E-01 -1.0100E-01 -1.3000 -8.9720E-02 -9.8220E-02 -8.2150E-02 -1.2000 -7.1280E-02 -7.9880E-02 -6.3560E-02 -1.1000 -5.3200E-02 -6.1830E-02 -4.5470E-02 -1.0000 -3.5770E-02 -4.4270E-02 -2.8540E-02 -0.9000 -1.9770E-02 -2.7600E-02 -1.5450E-02 -0.8000 -7.8650E-03 -1.2920E-02 -9.1410E-03 -0.7000 -2.9550E-03 -3.3630E-03 -4.6660E-03 -0.6000 -8.4060E-04 -5.8930E-04 -1.4460E-03 -0.5000 -1.0980E-04 -8.1030E-05 -1.6390E-04 -0.4000 -7.2460E-06 -7.8080E-06 -6.2170E-06 -0.3000 -2.9020E-07 -5.3780E-07 -1.0510E-07 -0.2000 -8.2950E-09 -2.7830E-08 -1.1720E-09 -0.1000 -1.8300E-10 -1.1150E-09 -1.3500E-11 0.0000 -5.5310E-12 -2.7650E-11 -3.6450E-12 0.1000 -2.0860E-12 8.2750E-12 -3.1870E-12 0.2000 -1.5340E-12 1.1010E-11 -2.7850E-12 0.3000 -1.0760E-12 1.2120E-11 -2.3830E-12 0.4000 -6.3040E-13 1.3050E-11 -1.9830E-12 0.5000 -1.8740E-13 1.3930E-11 -1.5810E-12 0.6000 2.5360E-13 1.4780E-11 -1.1800E-12 0.7000 6.9370E-13 1.5630E-11 -7.7890E-13 0.8000 1.1350E-12 1.6470E-11 -3.7880E-13 0.9000 1.5750E-12 1.7310E-11 2.2650E-14 1.0000 2.0140E-12 1.8140E-11 4.2370E-13 1.1000 2.4550E-12 1.8980E-11 8.2510E-13 1.2000 2.8950E-12 1.9810E-11 1.2250E-12 1.3000 3.3330E-12 2.0640E-11 1.6250E-12 1.4000 3.7740E-12 2.1470E-11 2.0280E-12 1.5000 4.2140E-12 2.2300E-11 2.4270E-12 1.6000 4.6510E-12 2.3140E-11 2.8280E-12 1.7000 5.0900E-12 2.3970E-11 3.2300E-12 1.8000 5.5310E-12 2.4800E-11 3.6310E-12 1.9000 5.9690E-12 2.5630E-11 4.0310E-12 2.0000 6.4090E-12 2.6460E-11 4.4320E-12 2.1000 6.8480E-12 2.7290E-11 4.8320E-12 2.2000 7.2870E-12 2.8120E-11 5.2350E-12 2.3000 7.7270E-12 2.8950E-11 5.6350E-12 2.4000 8.1680E-12 2.9790E-11 6.0340E-12 2.5000 8.6060E-12 3.0620E-11 6.4360E-12 2.6000 9.0450E-12 3.1450E-11 6.8350E-12 2.7000 9.4880E-12 3.2290E-11 7.2390E-12 2.8000 9.9280E-12 3.3120E-11 7.6380E-12 2.9000 1.0370E-11 3.3960E-11 8.0400E-12 3.0000 1.0810E-11 3.4800E-11 8.4390E-12 3.1000 1.1250E-11 3.5650E-11 8.8390E-12 3.2000 1.1690E-11 3.6500E-11 9.2410E-12 3.3000 1.2140E-11 3.7350E-11 9.6420E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000 0.0000 0.0000 0.0000 0.0000 0.0000 0.0000 | | End [Model] cntrl | |************************************************************************ | Model data_i |************************************************************************ | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -4.7620E-01 -4.8120E-01 -4.7560E-01 -3.2000 -4.5650E-01 -4.6180E-01 -4.5530E-01 -3.1000 -4.3680E-01 -4.4230E-01 -4.3510E-01 -3.0000 -4.1720E-01 -4.2290E-01 -4.1490E-01 -2.9000 -3.9760E-01 -4.0360E-01 -3.9480E-01 -2.8000 -3.7800E-01 -3.8420E-01 -3.7480E-01 -2.7000 -3.5840E-01 -3.6490E-01 -3.5490E-01 -2.6000 -3.3890E-01 -3.4560E-01 -3.3500E-01 -2.5000 -3.1950E-01 -3.2630E-01 -3.1510E-01 -2.4000 -3.0000E-01 -3.0700E-01 -2.9530E-01 -2.3000 -2.8060E-01 -2.8780E-01 -2.7560E-01 -2.2000 -2.6130E-01 -2.6860E-01 -2.5590E-01 -2.1000 -2.4200E-01 -2.4940E-01 -2.3630E-01 -2.0000 -2.2270E-01 -2.3030E-01 -2.1680E-01 -1.9000 -2.0350E-01 -2.1120E-01 -1.9730E-01 -1.8000 -1.8430E-01 -1.9220E-01 -1.7790E-01 -1.7000 -1.6520E-01 -1.7320E-01 -1.5850E-01 -1.6000 -1.4620E-01 -1.5430E-01 -1.3920E-01 -1.5000 -1.2720E-01 -1.3550E-01 -1.2010E-01 -1.4000 -1.0840E-01 -1.1680E-01 -1.0100E-01 -1.3000 -8.9720E-02 -9.8220E-02 -8.2150E-02 -1.2000 -7.1280E-02 -7.9880E-02 -6.3560E-02 -1.1000 -5.3200E-02 -6.1830E-02 -4.5470E-02 -1.0000 -3.5770E-02 -4.4270E-02 -2.8540E-02 -0.9000 -1.9770E-02 -2.7600E-02 -1.5450E-02 -0.8000 -7.8650E-03 -1.2920E-02 -9.1410E-03 -0.7000 -2.9550E-03 -3.3630E-03 -4.6660E-03 -0.6000 -8.4060E-04 -5.8930E-04 -1.4460E-03 -0.5000 -1.0980E-04 -8.1030E-05 -1.6390E-04 -0.4000 -7.2460E-06 -7.8080E-06 -6.2170E-06 -0.3000 -2.9020E-07 -5.3780E-07 -1.0510E-07 -0.2000 -8.2950E-09 -2.7830E-08 -1.1720E-09 -0.1000 -1.8300E-10 -1.1150E-09 -1.3500E-11 0.0000 -5.5310E-12 -2.7650E-11 -3.6450E-12 0.1000 -2.0860E-12 8.2750E-12 -3.1870E-12 0.2000 -1.5340E-12 1.1010E-11 -2.7850E-12 0.3000 -1.0760E-12 1.2120E-11 -2.3830E-12 0.4000 -6.3040E-13 1.3050E-11 -1.9830E-12 0.5000 -1.8740E-13 1.3930E-11 -1.5810E-12 0.6000 2.5360E-13 1.4780E-11 -1.1800E-12 0.7000 6.9370E-13 1.5630E-11 -7.7890E-13 0.8000 1.1350E-12 1.6470E-11 -3.7880E-13 0.9000 1.5750E-12 1.7310E-11 2.2650E-14 1.0000 2.0140E-12 1.8140E-11 4.2370E-13 1.1000 2.4550E-12 1.8980E-11 8.2510E-13 1.2000 2.8950E-12 1.9810E-11 1.2250E-12 1.3000 3.3330E-12 2.0640E-11 1.6250E-12 1.4000 3.7740E-12 2.1470E-11 2.0280E-12 1.5000 4.2140E-12 2.2300E-11 2.4270E-12 1.6000 4.6510E-12 2.3140E-11 2.8280E-12 1.7000 5.0900E-12 2.3970E-11 3.2300E-12 1.8000 5.5310E-12 2.4800E-11 3.6310E-12 1.9000 5.9690E-12 2.5630E-11 4.0310E-12 2.0000 6.4090E-12 2.6460E-11 4.4320E-12 2.1000 6.8480E-12 2.7290E-11 4.8320E-12 2.2000 7.2870E-12 2.8120E-11 5.2350E-12 2.3000 7.7270E-12 2.8950E-11 5.6350E-12 2.4000 8.1680E-12 2.9790E-11 6.0340E-12 2.5000 8.6060E-12 3.0620E-11 6.4360E-12 2.6000 9.0450E-12 3.1450E-11 6.8350E-12 2.7000 9.4880E-12 3.2290E-11 7.2390E-12 2.8000 9.9280E-12 3.3120E-11 7.6380E-12 2.9000 1.0370E-11 3.3960E-11 8.0400E-12 3.0000 1.0810E-11 3.4800E-11 8.4390E-12 3.1000 1.1250E-11 3.5650E-11 8.8390E-12 3.2000 1.1690E-11 3.6500E-11 9.2410E-12 3.3000 1.2140E-11 3.7350E-11 9.6420E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000 0.0000 0.0000 0.0000 0.0000 0.0000 0.0000 | | End [Model] data_i | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas =1.5000E+00 Cref =5.0000E-11 Vref = 0.000 C_comp 5.8000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.3000 -4.5200E-02 -3.2700E-02 -6.0100E-02 -3.1000 -4.4500E-02 -3.1900E-02 -5.9600E-02 -2.9000 -4.3700E-02 -3.1100E-02 -5.9000E-02 -2.7000 -4.2700E-02 -3.0200E-02 -5.8200E-02 -2.5000 -4.1700E-02 -2.9100E-02 -5.7100E-02 -2.3000 -4.0300E-02 -2.8000E-02 -5.5800E-02 -2.1000 -3.8800E-02 -2.6700E-02 -5.4300E-02 -1.9000 -3.7000E-02 -2.5300E-02 -5.2200E-02 -1.7000 -3.5100E-02 -2.3800E-02 -4.9900E-02 -1.5000 -3.2900E-02 -2.2200E-02 -4.7140E-02 -1.0000 -2.6570E-02 -1.7480E-02 -3.9820E-02 -0.9000 -2.5630E-02 -1.6520E-02 -3.9820E-02 -0.8000 -2.5417E-02 -1.5780E-02 -3.8189E-02 -0.7000 -2.3480E-02 -1.5167E-02 -3.4525E-02 -0.6000 -2.0551E-02 -1.3450E-02 -3.0393E-02 -0.5000 -1.7313E-02 -1.1269E-02 -2.5749E-02 -0.4000 -1.3937E-02 -9.0102E-03 -2.0848E-02 -0.3000 -1.0500E-02 -6.7387E-03 -1.5810E-02 -0.2000 -7.0210E-03 -4.4710E-03 -1.0650E-02 -0.1000 -3.5180E-03 -2.2200E-03 -5.3790E-03 0.0000 2.8100E-12 -1.3520E-11 0.000 0.1000 3.3980E-03 2.1190E-03 5.2510E-03 0.2000 6.5560E-03 4.0830E-03 1.0150E-02 0.3000 9.4830E-03 5.8970E-03 1.4700E-02 0.4000 1.2190E-02 7.5650E-03 1.8920E-02 0.5000 1.4670E-02 9.0930E-03 2.2820E-02 0.6000 1.6950E-02 1.0480E-02 2.6400E-02 0.7000 1.9020E-02 1.1740E-02 2.9670E-02 0.8000 2.0900E-02 1.2870E-02 3.2640E-02 0.9000 2.2580E-02 1.3880E-02 3.5310E-02 1.0000 2.4070E-02 1.4760E-02 3.7700E-02 1.1000 2.5380E-02 1.5530E-02 3.9780E-02 1.2000 2.6500E-02 1.6180E-02 4.1560E-02 1.3000 2.7430E-02 1.6720E-02 4.3040E-02 1.4000 2.8190E-02 1.7150E-02 4.4210E-02 1.5000 2.8770E-02 1.7480E-02 4.5100E-02 1.6000 2.9210E-02 1.7740E-02 4.5760E-02 1.7000 2.9540E-02 1.7930E-02 4.6250E-02 1.8000 2.9800E-02 1.8080E-02 4.6620E-02 1.9000 2.9990E-02 1.8190E-02 4.6900E-02 2.0000 3.0150E-02 1.8280E-02 4.7130E-02 2.1000 3.0280E-02 1.8360E-02 4.7310E-02 2.2000 3.0390E-02 1.8430E-02 4.7470E-02 2.3000 3.0480E-02 1.8490E-02 4.7600E-02 2.4000 3.0570E-02 1.8540E-02 4.7720E-02 2.5000 3.0640E-02 1.8590E-02 4.7830E-02 2.6000 3.0710E-02 1.8630E-02 4.7920E-02 2.7000 3.0780E-02 1.8670E-02 4.8010E-02 2.8000 3.0840E-02 1.8710E-02 4.8100E-02 2.9000 3.0890E-02 1.8750E-02 4.8180E-02 3.0000 3.0950E-02 1.8780E-02 4.8250E-02 3.1000 3.1000E-02 1.8820E-02 4.8330E-02 3.2000 3.1050E-02 1.8850E-02 4.8400E-02 3.3000 3.1100E-02 1.8880E-02 4.8460E-02 3.4000 3.1150E-02 1.8920E-02 4.8530E-02 3.5000 3.1200E-02 1.8960E-02 4.8600E-02 3.6000 3.1240E-02 1.9320E-02 4.8660E-02 3.7000 3.1290E-02 2.2040E-02 4.8730E-02 3.8000 3.1340E-02 2.7640E-02 4.8790E-02 3.9000 3.1390E-02 3.4470E-02 4.8860E-02 4.0000 3.1730E-02 4.1830E-02 4.8930E-02 4.1000 3.4850E-02 4.9520E-02 4.9000E-02 4.2000 4.1010E-02 5.7420E-02 4.9070E-02 4.3000 4.8270E-02 6.5470E-02 4.9150E-02 4.5000 6.4040E-02 8.1900E-02 5.2690E-02 4.7000 8.0640E-02 9.8670E-02 6.7370E-02 4.9000 9.7730E-02 1.1570E-01 8.4240E-02 5.1000 1.1520E-01 1.3300E-01 1.0200E-01 5.3000 1.3300E-01 1.5050E-01 1.2020E-01 5.5000 1.5100E-01 1.6820E-01 1.3890E-01 5.7000 1.6940E-01 1.8600E-01 1.5800E-01 5.9000 1.8800E-01 2.0410E-01 1.7750E-01 6.1000 2.0690E-01 2.2240E-01 1.9730E-01 6.6000 2.5540E-01 2.6890E-01 2.4880E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -3.3000 4.8300E-02 3.7600E-02 6.2600E-02 -3.1000 4.6500E-02 3.6100E-02 6.0600E-02 -2.9000 4.4700E-02 3.4400E-02 5.8600E-02 -2.7000 4.2800E-02 3.2800E-02 5.6600E-02 -2.5000 4.0700E-02 3.1000E-02 5.4300E-02 -2.3000 3.8700E-02 2.9300E-02 5.2000E-02 -2.1000 3.6500E-02 2.7400E-02 4.9500E-02 -1.9000 3.4300E-02 2.5600E-02 4.6920E-02 -1.7000 3.1830E-02 2.3560E-02 4.4080E-02 -1.5000 2.9310E-02 2.1540E-02 4.0990E-02 -1.0000 2.2170E-02 1.5880E-02 3.2510E-02 -0.9000 2.0754E-02 1.4660E-02 3.2077E-02 -0.8000 1.9759E-02 1.3485E-02 3.1036E-02 -0.7000 1.8824E-02 1.2557E-02 2.7297E-02 -0.6000 1.6253E-02 1.1588E-02 2.3390E-02 -0.5000 1.3470E-02 9.7147E-03 1.9480E-02 -0.4000 1.0710E-02 7.6994E-03 1.5570E-02 -0.3000 7.9780E-03 5.7100E-03 1.1660E-02 -0.2000 5.2790E-03 3.7590E-03 7.7600E-03 -0.1000 2.6170E-03 1.8530E-03 3.8710E-03 0.0000 6.3280E-11 1.4350E-11 3.7044E-10 0.1000 -2.5320E-03 -1.7750E-03 -3.7800E-03 0.2000 -4.9460E-03 -3.4520E-03 -7.3980E-03 0.3000 -7.2400E-03 -5.0290E-03 -1.0860E-02 0.4000 -9.4150E-03 -6.5060E-03 -1.4150E-02 0.5000 -1.1470E-02 -7.8820E-03 -1.7280E-02 0.6000 -1.3400E-02 -9.1560E-03 -2.0240E-02 0.7000 -1.5210E-02 -1.0330E-02 -2.3040E-02 0.8000 -1.6890E-02 -1.1400E-02 -2.5680E-02 0.9000 -1.8450E-02 -1.2360E-02 -2.8150E-02 1.0000 -1.9890E-02 -1.3230E-02 -3.0450E-02 1.1000 -2.1200E-02 -1.3990E-02 -3.2580E-02 1.2000 -2.2390E-02 -1.4660E-02 -3.4550E-02 1.3000 -2.3450E-02 -1.5230E-02 -3.6360E-02 1.4000 -2.4400E-02 -1.5710E-02 -3.8000E-02 1.5000 -2.5230E-02 -1.6120E-02 -3.9490E-02 1.6000 -2.5950E-02 -1.6450E-02 -4.0820E-02 1.7000 -2.6580E-02 -1.6730E-02 -4.2010E-02 1.8000 -2.7120E-02 -1.6970E-02 -4.3070E-02 1.9000 -2.7590E-02 -1.7170E-02 -4.4010E-02 2.0000 -2.8000E-02 -1.7360E-02 -4.4850E-02 2.1000 -2.8370E-02 -1.7520E-02 -4.5600E-02 2.2000 -2.8700E-02 -1.7670E-02 -4.6280E-02 2.3000 -2.9000E-02 -1.7810E-02 -4.6890E-02 2.4000 -2.9280E-02 -1.7950E-02 -4.7460E-02 2.5000 -2.9540E-02 -1.8070E-02 -4.7980E-02 2.6000 -2.9790E-02 -1.8190E-02 -4.8460E-02 2.7000 -3.0020E-02 -1.8310E-02 -4.8900E-02 2.8000 -3.0240E-02 -1.8420E-02 -4.9320E-02 2.9000 -3.0450E-02 -1.8530E-02 -4.9720E-02 3.0000 -3.0660E-02 -1.8640E-02 -5.0090E-02 3.1000 -3.0850E-02 -1.8740E-02 -5.0440E-02 3.2000 -3.1040E-02 -1.8840E-02 -5.0780E-02 3.3000 -3.1230E-02 -1.8940E-02 -5.1100E-02 3.4000 -3.1400E-02 -1.9040E-02 -5.1400E-02 3.5000 -3.1570E-02 -1.9180E-02 -5.1690E-02 3.6000 -3.1740E-02 -1.9560E-02 -5.1970E-02 3.7000 -3.1910E-02 -2.1460E-02 -5.2240E-02 3.8000 -3.2110E-02 -2.8500E-02 -5.2500E-02 3.9000 -3.2620E-02 -3.9810E-02 -5.2750E-02 4.0000 -3.3900E-02 -5.2840E-02 -5.3000E-02 4.1000 -3.7110E-02 -6.6650E-02 -5.3290E-02 4.2000 -4.5960E-02 -8.0910E-02 -5.4080E-02 4.3000 -5.8450E-02 -9.5450E-02 -5.5920E-02 4.5000 -8.6720E-02 -1.2510E-01 -6.2850E-02 4.7000 -1.1660E-01 -1.5520E-01 -8.5800E-02 4.9000 -1.4710E-01 -1.8570E-01 -1.1550E-01 5.1000 -1.7800E-01 -2.1630E-01 -1.4650E-01 5.3000 -2.0930E-01 -2.4720E-01 -1.7820E-01 5.5000 -2.4070E-01 -2.7820E-01 -2.1010E-01 5.7000 -2.7230E-01 -3.0930E-01 -2.4230E-01 5.9000 -3.0400E-01 -3.4050E-01 -2.7470E-01 6.1000 -3.3580E-01 -3.7180E-01 -3.0720E-01 6.6000 -4.1570E-01 -4.5040E-01 -3.8880E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -3.8020E-01 -3.8190E-01 -3.7980E-01 -3.2000 -3.6430E-01 -3.6630E-01 -3.6350E-01 -3.1000 -3.4840E-01 -3.5070E-01 -3.4730E-01 -3.0000 -3.3260E-01 -3.3510E-01 -3.3110E-01 -2.9000 -3.1670E-01 -3.1950E-01 -3.1490E-01 -2.8000 -3.0090E-01 -3.0400E-01 -2.9870E-01 -2.7000 -2.8510E-01 -2.8840E-01 -2.8250E-01 -2.6000 -2.6930E-01 -2.7290E-01 -2.6640E-01 -2.5000 -2.5350E-01 -2.5750E-01 -2.5030E-01 -2.4000 -2.3780E-01 -2.4200E-01 -2.3420E-01 -2.3000 -2.2210E-01 -2.2660E-01 -2.1810E-01 -2.2000 -2.0640E-01 -2.1120E-01 -2.0200E-01 -2.1000 -1.9080E-01 -1.9590E-01 -1.8600E-01 -2.0000 -1.7520E-01 -1.8060E-01 -1.7010E-01 -1.9000 -1.5970E-01 -1.6540E-01 -1.5420E-01 -1.8000 -1.4420E-01 -1.5020E-01 -1.3830E-01 -1.7000 -1.2880E-01 -1.3510E-01 -1.2250E-01 -1.6000 -1.1350E-01 -1.2000E-01 -1.0680E-01 -1.5000 -9.8300E-02 -1.0510E-01 -9.1260E-02 -1.4000 -8.3220E-02 -9.0290E-02 -7.5820E-02 -1.3000 -6.8320E-02 -7.5620E-02 -6.0580E-02 -1.2000 -5.3650E-02 -6.1160E-02 -4.5660E-02 -1.1000 -3.9340E-02 -4.6990E-02 -3.1300E-02 -1.0000 -2.5650E-02 -3.3250E-02 -1.8250E-02 -0.9000 -1.3300E-02 -2.0310E-02 -8.7510E-03 -0.8000 -4.5930E-03 -9.0900E-03 -4.6710E-03 -0.7000 -1.5300E-03 -2.1430E-03 -2.2450E-03 -0.6000 -3.9930E-04 -3.2960E-04 -6.2730E-04 -0.5000 -4.7210E-05 -4.0840E-05 -6.1230E-05 -0.4000 -2.9620E-06 -3.7500E-06 -2.1510E-06 -0.3000 -1.1570E-07 -2.5260E-07 -3.5180E-08 -0.2000 -3.2360E-09 -1.2790E-08 -4.0730E-10 -0.1000 -9.2220E-11 -5.0290E-10 -3.3580E-11 0.0000 -2.6400E-11 -2.8250E-11 -2.8800E-11 0.1000 -2.3300E-11 -1.0690E-11 -2.6780E-11 0.2000 -2.1150E-11 -6.4600E-12 -2.4780E-11 0.3000 -1.9080E-11 -3.4500E-12 -2.2780E-11 0.4000 -1.7020E-11 -6.5860E-13 -2.0780E-11 0.5000 -1.4970E-11 2.0660E-12 -1.8780E-11 0.6000 -1.2920E-11 4.7650E-12 -1.6780E-11 0.7000 -1.0870E-11 7.4500E-12 -1.4770E-11 0.8000 -8.8200E-12 1.0130E-11 -1.2770E-11 0.9000 -6.7710E-12 1.2800E-11 -1.0770E-11 1.0000 -4.7220E-12 1.5470E-11 -8.7720E-12 1.1000 -2.6730E-12 1.8150E-11 -6.7700E-12 1.2000 -6.2260E-13 2.0810E-11 -4.7690E-12 1.3000 1.4250E-12 2.3480E-11 -2.7680E-12 1.4000 3.4750E-12 2.6150E-11 -7.6650E-13 1.5000 5.5240E-12 2.8820E-11 1.2350E-12 1.6000 7.5690E-12 3.1480E-11 3.2360E-12 1.7000 9.6200E-12 3.4150E-11 5.2380E-12 1.8000 1.1670E-11 3.6810E-11 7.2390E-12 1.9000 1.3720E-11 3.9480E-11 9.2390E-12 2.0000 1.5770E-11 4.2150E-11 1.1240E-11 2.1000 1.7810E-11 4.4810E-11 1.3240E-11 2.2000 1.9860E-11 4.7480E-11 1.5240E-11 2.3000 2.1910E-11 5.0140E-11 1.7240E-11 2.4000 2.3960E-11 5.2810E-11 1.9250E-11 2.5000 2.6010E-11 5.5480E-11 2.1250E-11 2.6000 2.8060E-11 5.8150E-11 2.3250E-11 2.7000 3.0110E-11 6.0820E-11 2.5250E-11 2.8000 3.2160E-11 6.3500E-11 2.7250E-11 2.9000 3.4210E-11 6.6170E-11 2.9250E-11 3.0000 3.6260E-11 6.8850E-11 3.1250E-11 3.1000 3.8310E-11 1.0620E-10 3.3250E-11 3.2000 4.0360E-11 9.9860E-10 3.5250E-11 3.3000 4.2420E-11 2.3730E-08 3.7250E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 2.1930E-01 2.1990E-01 2.2160E-01 -3.2000 2.1000E-01 2.1080E-01 2.1180E-01 -3.1000 2.0070E-01 2.0180E-01 2.0210E-01 -3.0000 1.9140E-01 1.9280E-01 1.9240E-01 -2.9000 1.8210E-01 1.8390E-01 1.8270E-01 -2.8000 1.7290E-01 1.7490E-01 1.7300E-01 -2.7000 1.6370E-01 1.6600E-01 1.6340E-01 -2.6000 1.5460E-01 1.5720E-01 1.5380E-01 -2.5000 1.4550E-01 1.4840E-01 1.4430E-01 -2.4000 1.3640E-01 1.3960E-01 1.3480E-01 -2.3000 1.2740E-01 1.3080E-01 1.2540E-01 -2.2000 1.1840E-01 1.2210E-01 1.1600E-01 -2.1000 1.0950E-01 1.1350E-01 1.0660E-01 -2.0000 1.0060E-01 1.0490E-01 9.7310E-02 -1.9000 9.1800E-02 9.6300E-02 8.8080E-02 -1.8000 8.3050E-02 8.7790E-02 7.8910E-02 -1.7000 7.4370E-02 7.9340E-02 6.9820E-02 -1.6000 6.5760E-02 7.0950E-02 6.0820E-02 -1.5000 5.7240E-02 6.2640E-02 5.1920E-02 -1.4000 4.8820E-02 5.4410E-02 4.3140E-02 -1.3000 4.0510E-02 4.6280E-02 3.4500E-02 -1.2000 3.2350E-02 3.8260E-02 2.6040E-02 -1.1000 2.4370E-02 3.0400E-02 1.7850E-02 -1.0000 1.6690E-02 2.2730E-02 1.0090E-02 -0.9000 9.4760E-03 1.5400E-02 3.3730E-03 -0.8000 3.3710E-03 8.6050E-03 1.7420E-04 -0.7000 2.9610E-04 3.0330E-03 2.8750E-06 -0.6000 7.2690E-06 3.4170E-04 4.3260E-08 -0.5000 1.5550E-07 1.5330E-05 5.1420E-10 -0.4000 3.3490E-09 6.0400E-07 5.5390E-11 -0.3000 1.1800E-10 2.3730E-08 4.9290E-11 -0.2000 4.7960E-11 9.9860E-10 4.7260E-11 -0.1000 4.4490E-11 1.0620E-10 4.5260E-11 0.0000 4.2410E-11 6.8850E-11 4.3260E-11 | [Ramp] | variable typ min max dV/dt_r 1.1094/2.8181n 0.7470/3.7386n 1.4814/2.0595n dV/dt_f 1.2168/2.8013n 0.7938/3.8033n 1.6076/1.9416n R_load = 75.0000 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 1.7330E-05 8.0200E-06 2.3775E-05 3.0000E-10 3.8005E-04 1.1577E-04 1.1817E-03 6.0000E-10 4.2440E-03 4.1075E-04 1.5226E-02 9.0000E-10 1.8333E-02 4.1435E-03 6.7160E-02 1.2000E-09 4.6170E-02 6.5740E-03 1.0640E-01 1.5000E-09 9.3167E-02 1.2761E-02 1.8357E-01 1.8000E-09 1.7485E-01 4.3360E-02 3.2560E-01 2.1000E-09 2.4745E-01 7.4910E-02 4.5450E-01 2.4000E-09 3.6810E-01 1.2185E-01 6.9005E-01 2.7000E-09 5.0025E-01 1.7095E-01 9.5105E-01 3.0000E-09 6.4690E-01 2.3530E-01 1.2055E+00 3.3000E-09 8.1620E-01 3.1395E-01 1.4490E+00 3.6000E-09 9.8155E-01 3.9415E-01 1.6870E+00 3.9000E-09 1.1100E+00 4.8305E-01 1.8535E+00 4.2000E-09 1.2290E+00 5.7330E-01 1.9645E+00 4.5000E-09 1.3275E+00 6.5215E-01 2.0585E+00 4.8000E-09 1.3925E+00 7.2030E-01 2.1430E+00 5.1000E-09 1.4570E+00 7.8510E-01 2.1900E+00 5.4000E-09 1.5065E+00 8.3100E-01 2.2340E+00 5.7000E-09 1.5525E+00 8.7395E-01 2.2675E+00 6.0000E-09 1.5925E+00 9.1220E-01 2.2945E+00 6.3000E-09 1.6230E+00 9.4615E-01 2.3195E+00 6.6000E-09 1.6530E+00 9.7890E-01 2.3370E+00 6.9000E-09 1.6770E+00 1.0050E+00 2.3540E+00 7.2000E-09 1.6995E+00 1.0300E+00 2.3680E+00 7.5000E-09 1.7195E+00 1.0530E+00 2.3800E+00 7.8000E-09 1.7340E+00 1.0730E+00 2.3910E+00 8.1000E-09 1.7485E+00 1.0930E+00 2.4000E+00 8.4000E-09 1.7610E+00 1.1090E+00 2.4080E+00 8.7000E-09 1.7720E+00 1.1240E+00 2.4145E+00 9.0000E-09 1.7820E+00 1.1375E+00 2.4215E+00 9.3000E-09 1.7900E+00 1.1500E+00 2.4270E+00 9.6000E-09 1.7970E+00 1.1615E+00 2.4320E+00 9.9000E-09 1.8020E+00 1.1680E+00 2.4350E+00 1.0200E-08 1.8080E+00 1.1773E+00 2.4390E+00 1.0500E-08 1.8150E+00 1.1875E+00 2.4440E+00 1.0800E-08 1.8190E+00 1.1950E+00 2.4470E+00 1.1100E-08 1.8230E+00 1.2015E+00 2.4495E+00 1.1400E-08 1.8265E+00 1.2075E+00 2.4525E+00 1.1700E-08 1.8300E+00 1.2125E+00 2.4545E+00 1.2000E-08 1.8330E+00 1.2175E+00 2.4565E+00 1.2300E-08 1.8355E+00 1.2220E+00 2.4585E+00 1.2600E-08 1.8375E+00 1.2260E+00 2.4605E+00 1.2900E-08 1.8395E+00 1.2290E+00 2.4620E+00 1.3200E-08 1.8415E+00 1.2320E+00 2.4635E+00 1.3500E-08 1.8430E+00 1.2350E+00 2.4645E+00 1.3800E-08 1.8445E+00 1.2375E+00 2.4660E+00 1.4100E-08 1.8455E+00 1.2405E+00 2.4670E+00 1.4400E-08 1.8465E+00 1.2425E+00 2.4680E+00 1.4700E-08 1.8480E+00 1.2435E+00 2.4685E+00 1.5000E-08 1.8490E+00 1.2450E+00 2.4690E+00 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 1.2650E+00 1.6600E+00 9.1790E-01 3.0000E-10 1.2615E+00 1.6605E+00 9.1340E-01 6.0000E-10 1.2725E+00 1.6480E+00 1.0351E+00 9.0000E-10 1.5180E+00 1.6490E+00 1.3760E+00 1.2000E-09 1.7930E+00 1.7240E+00 1.7110E+00 1.5000E-09 2.1357E+00 1.9370E+00 2.1853E+00 1.8000E-09 2.5040E+00 2.2155E+00 2.6625E+00 2.1000E-09 2.7830E+00 2.4005E+00 3.0095E+00 2.4000E-09 2.9655E+00 2.5455E+00 3.2510E+00 2.7000E-09 3.0675E+00 2.6850E+00 3.3635E+00 3.0000E-09 3.1520E+00 2.7855E+00 3.4415E+00 3.3000E-09 3.2005E+00 2.8490E+00 3.5020E+00 3.6000E-09 3.2375E+00 2.9070E+00 3.5355E+00 3.9000E-09 3.2680E+00 2.9365E+00 3.5675E+00 4.2000E-09 3.2800E+00 2.9620E+00 3.5810E+00 4.5000E-09 3.2910E+00 2.9780E+00 3.5905E+00 4.8000E-09 3.2950E+00 2.9860E+00 3.5960E+00 5.1000E-09 3.2960E+00 2.9930E+00 3.5965E+00 5.4000E-09 3.2965E+00 2.9950E+00 3.5970E+00 5.7000E-09 3.2970E+00 2.9960E+00 3.5970E+00 6.0000E-09 3.2975E+00 2.9965E+00 3.5980E+00 6.3000E-09 3.2980E+00 2.9970E+00 3.5980E+00 6.6000E-09 3.2980E+00 2.9970E+00 3.5980E+00 6.9000E-09 3.2980E+00 2.9970E+00 3.5980E+00 7.2000E-09 3.2980E+00 2.9980E+00 3.5980E+00 7.5000E-09 3.2980E+00 2.9980E+00 3.5985E+00 7.8000E-09 3.2980E+00 2.9980E+00 3.5990E+00 8.1000E-09 3.2980E+00 2.9980E+00 3.5990E+00 8.4000E-09 3.2985E+00 2.9980E+00 3.5990E+00 8.7000E-09 3.2990E+00 2.9980E+00 3.5990E+00 9.0000E-09 3.2990E+00 2.9985E+00 3.5990E+00 9.3000E-09 3.2990E+00 2.9990E+00 3.5990E+00 9.6000E-09 3.2990E+00 2.9990E+00 3.5990E+00 9.9000E-09 3.2990E+00 2.9990E+00 3.5990E+00 1.0200E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.0500E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.0800E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.1100E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.1400E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.1700E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.2000E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.2300E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.2600E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.2900E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.3200E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.3500E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.3800E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.4100E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.4400E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.4700E-08 3.2990E+00 2.9990E+00 3.5990E+00 1.5000E-08 3.2990E+00 2.9990E+00 3.6000E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0000E+00 3.6000E+00 3.0000E-10 3.2990E+00 2.9995E+00 3.6020E+00 6.0000E-10 3.3095E+00 2.9995E+00 3.5920E+00 9.0000E-10 3.2970E+00 3.0090E+00 3.5490E+00 1.2000E-09 3.2780E+00 3.0150E+00 3.5060E+00 1.5000E-09 3.2350E+00 3.0047E+00 3.4070E+00 1.8000E-09 3.1400E+00 2.9840E+00 3.2285E+00 2.1000E-09 3.0410E+00 2.9510E+00 3.0705E+00 2.4000E-09 2.9275E+00 2.9025E+00 2.8485E+00 2.7000E-09 2.7635E+00 2.8500E+00 2.5785E+00 3.0000E-09 2.5975E+00 2.7725E+00 2.3085E+00 3.3000E-09 2.4295E+00 2.6900E+00 2.0395E+00 3.6000E-09 2.2605E+00 2.6010E+00 1.7700E+00 3.9000E-09 2.1035E+00 2.5040E+00 1.5450E+00 4.2000E-09 1.9865E+00 2.4095E+00 1.3910E+00 4.5000E-09 1.8715E+00 2.3320E+00 1.2835E+00 4.8000E-09 1.7870E+00 2.2575E+00 1.1785E+00 5.1000E-09 1.7165E+00 2.1940E+00 1.1255E+00 5.4000E-09 1.6505E+00 2.1425E+00 1.0885E+00 5.7000E-09 1.6020E+00 2.0925E+00 1.0570E+00 6.0000E-09 1.5540E+00 2.0510E+00 1.0380E+00 6.3000E-09 1.5160E+00 2.0120E+00 1.0195E+00 6.6000E-09 1.4830E+00 1.9765E+00 1.0060E+00 6.9000E-09 1.4520E+00 1.9455E+00 9.9510E-01 7.2000E-09 1.4295E+00 1.9155E+00 9.8460E-01 7.5000E-09 1.4075E+00 1.8910E+00 9.7650E-01 7.8000E-09 1.3900E+00 1.8670E+00 9.6845E-01 8.1000E-09 1.3745E+00 1.8455E+00 9.6260E-01 8.4000E-09 1.3605E+00 1.8275E+00 9.5730E-01 8.7000E-09 1.3495E+00 1.8100E+00 9.5245E-01 9.0000E-09 1.3390E+00 1.7955E+00 9.4840E-01 9.3000E-09 1.3305E+00 1.7815E+00 9.4445E-01 9.6000E-09 1.3230E+00 1.7690E+00 9.4155E-01 9.9000E-09 1.3180E+00 1.7610E+00 9.3960E-01 1.0200E-08 1.3120E+00 1.7507E+00 9.3707E-01 1.0500E-08 1.3050E+00 1.7400E+00 9.3425E-01 1.0800E-08 1.3010E+00 1.7310E+00 9.3215E-01 1.1100E-08 1.2970E+00 1.7245E+00 9.3065E-01 1.1400E-08 1.2930E+00 1.7180E+00 9.2930E-01 1.1700E-08 1.2900E+00 1.7120E+00 9.2800E-01 1.2000E-08 1.2870E+00 1.7070E+00 9.2680E-01 1.2300E-08 1.2845E+00 1.7020E+00 9.2565E-01 1.2600E-08 1.2825E+00 1.6980E+00 9.2485E-01 1.2900E-08 1.2805E+00 1.6940E+00 9.2415E-01 1.3200E-08 1.2790E+00 1.6910E+00 9.2350E-01 1.3500E-08 1.2775E+00 1.6880E+00 9.2280E-01 1.3800E-08 1.2760E+00 1.6850E+00 9.2215E-01 1.4100E-08 1.2750E+00 1.6825E+00 9.2170E-01 1.4400E-08 1.2735E+00 1.6805E+00 9.2135E-01 1.4700E-08 1.2730E+00 1.6785E+00 9.2095E-01 1.5000E-08 1.2720E+00 1.6770E+00 9.2060E-01 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 1.8570E+00 1.2620E+00 2.4770E+00 3.0000E-10 1.8585E+00 1.2615E+00 2.4775E+00 6.0000E-10 1.8025E+00 1.2680E+00 2.3335E+00 9.0000E-10 1.5045E+00 1.2210E+00 2.0245E+00 1.2000E-09 1.2560E+00 1.0980E+00 1.7520E+00 1.5000E-09 9.4607E-01 8.6703E-01 1.3000E+00 1.8000E-09 6.2355E-01 6.1970E-01 8.3710E-01 2.1000E-09 4.0695E-01 4.5855E-01 5.4430E-01 2.4000E-09 2.1720E-01 3.2525E-01 2.8995E-01 2.7000E-09 1.3630E-01 2.0060E-01 1.9365E-01 3.0000E-09 9.2895E-02 1.3600E-01 1.3900E-01 3.3000E-09 5.4395E-02 8.2655E-02 8.9790E-02 3.6000E-09 2.7960E-02 4.6760E-02 5.2470E-02 3.9000E-09 1.7310E-02 3.0640E-02 3.3705E-02 4.2000E-09 7.4475E-03 1.5770E-02 1.5925E-02 4.5000E-09 4.0025E-03 9.4495E-03 8.6655E-03 4.8000E-09 1.9115E-03 4.7305E-03 3.9275E-03 5.1000E-09 9.2505E-04 2.2800E-03 1.0680E-03 5.4000E-09 1.3810E-03 2.3985E-03 1.1400E-03 5.7000E-09 1.7350E-03 2.4395E-03 1.1845E-03 6.0000E-09 1.2535E-03 1.9540E-03 9.3480E-04 6.3000E-09 5.9600E-04 1.3700E-03 6.1455E-04 6.6000E-09 3.7615E-04 1.1090E-03 4.6115E-04 6.9000E-09 7.2820E-04 1.2135E-03 5.6775E-04 7.2000E-09 1.0087E-03 1.2740E-03 6.5225E-04 7.5000E-09 7.0225E-04 1.0313E-03 5.0210E-04 7.8000E-09 2.7230E-04 7.3220E-04 2.9570E-04 8.1000E-09 1.4346E-04 6.0220E-04 2.0820E-04 8.4000E-09 4.0805E-04 6.6385E-04 3.0620E-04 8.7000E-09 6.2145E-04 7.0165E-04 3.8730E-04 9.0000E-09 4.1625E-04 5.7550E-04 2.8810E-04 9.3000E-09 1.2273E-04 4.1860E-04 1.4565E-04 9.6000E-09 4.1758E-05 3.4865E-04 9.0905E-05 9.9000E-09 1.8920E-04 3.7000E-04 1.5250E-04 1.0200E-08 3.6130E-04 3.9077E-04 2.2590E-04 1.0500E-08 2.5635E-04 3.3045E-04 1.7335E-04 1.0800E-08 5.0866E-05 2.5185E-04 7.1545E-05 1.1100E-08 -2.3150E-06 2.1290E-04 3.5190E-05 1.1400E-08 1.4330E-04 2.1890E-04 1.0096E-04 1.1700E-08 2.6220E-04 2.2055E-04 1.5690E-04 1.2000E-08 1.6230E-04 1.9260E-04 1.0810E-04 1.2300E-08 1.6330E-05 1.5905E-04 3.4150E-05 1.2600E-08 1.9628E-05 1.3710E-04 9.1350E-06 1.2900E-08 8.8160E-05 1.2840E-04 6.0425E-05 1.3200E-08 1.7645E-04 1.1980E-04 1.0429E-04 1.3500E-08 1.0518E-04 1.1255E-04 6.9310E-05 1.3800E-08 2.9500E-07 1.0555E-04 1.5392E-05 1.4100E-08 2.4501E-05 9.3440E-05 2.2040E-06 1.4400E-08 5.5340E-05 7.5425E-05 3.6855E-05 1.4700E-08 1.0705E-04 6.5695E-05 6.4845E-05 1.5000E-08 1.4360E-05 9.8370E-05 4.3010E-06 | | End [Model] data_o | | End [Component] LVX373 | [End]