|******************************************************************************* | Fairchild Semiconductor Corporation | 16-bit LVTH Buffer | IBIS Model of 74LVTH574 (3.3V) | 20 TSSOP (MTC) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] lvth574mtc_300.ibs [File Rev] 1.0 [Date] Sept 17, '99 [Source] SPICE-to-IBIS translation | (Bench correlated model) | Temperature: 25C typ. [Notes] Generated by Jeff Rioux (Backplane and Modeling Applications Engineer) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | |******************************************************************************* | COMPONENT: LVTH574 |******************************************************************************* | [Component] 74LVTH574 [Manufacturer] Fairchild Semiconductor Corp | [Package] | variable typ min max R_pkg 0.1 0.1 0.1 L_pkg 1.5n 1.37n 1.59n C_pkg .1p .1p .1p | |******************************************************************************* | Package parameters for TSSOP (MTC20) 20 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE cntrl NA 1.59n 0.10p 2 D0 data_i NA 1.54n 0.10p 3 D1 data_i NA 1.49n 0.10p 4 D2 data_i NA 1.44n 0.10p 5 D3 data_i NA 1.37n 0.10p 6 D4 data_i NA 1.37n 0.10p 7 D5 data_i NA 1.44n 0.10p 8 D6 data_i NA 1.49n 0.10p 9 D7 data_i NA 1.54n 0.10p 10 GND GND NA 1.59n 0.10p 11 LE cntrl* NA 1.59n 0.10p 12 O7 data_o NA 1.54n 0.10p 13 O6 data_o NA 1.49n 0.10p 14 O5 data_o NA 1.44n 0.10p 15 O4 data_o NA 1.37n 0.10p 16 O3 data_o NA 1.37n 0.10p 17 O2 data_o NA 1.44n 0.10p 18 O1 data_o NA 1.49n 0.10p 19 O0 data_o NA 1.54n 0.10p 20 VCC POWER NA 1.59n 0. | |************************************************************************ | Model OE_cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -6.493E-01 -6.410E-01 -6.603E-01 -3.200E+00 -6.237E-01 -6.157E-01 -6.343E-01 -3.100E+00 -5.981E-01 -5.904E-01 -6.082E-01 -3.000E+00 -5.725E-01 -5.651E-01 -5.822E-01 -2.900E+00 -5.469E-01 -5.399E-01 -5.562E-01 -2.800E+00 -5.213E-01 -5.146E-01 -5.302E-01 -2.700E+00 -4.957E-01 -4.893E-01 -5.041E-01 -2.600E+00 -4.701E-01 -4.641E-01 -4.781E-01 -2.500E+00 -4.445E-01 -4.388E-01 -4.521E-01 -2.400E+00 -4.189E-01 -4.135E-01 -4.261E-01 -2.300E+00 -3.933E-01 -3.882E-01 -4.000E-01 -2.200E+00 -3.677E-01 -3.630E-01 -3.740E-01 -2.100E+00 -3.421E-01 -3.377E-01 -3.479E-01 -2.000E+00 -3.165E-01 -3.124E-01 -3.220E-01 -1.900E+00 -2.909E-01 -2.871E-01 -2.959E-01 -1.800E+00 -2.654E-01 -2.619E-01 -2.699E-01 -1.700E+00 -2.396E-01 -2.365E-01 -2.438E-01 -1.600E+00 -2.142E-01 -2.114E-01 -2.180E-01 -1.500E+00 -1.883E-01 -1.858E-01 -1.916E-01 -1.400E+00 -1.632E-01 -1.610E-01 -1.661E-01 -1.300E+00 -1.369E-01 -1.351E-01 -1.393E-01 -1.200E+00 -1.124E-01 -1.109E-01 -1.144E-01 -1.100E+00 -8.516E-02 -8.397E-02 -8.670E-02 -1.000E+00 -6.199E-02 -6.111E-02 -6.314E-02 -9.000E-01 -3.276E-02 -3.221E-02 -3.341E-02 -8.000E-01 -1.261E-02 -1.237E-02 -1.294E-02 -7.000E-01 -2.960E-03 -2.925E-03 -2.991E-03 -6.000E-01 -7.990E-04 -7.936E-04 -8.052E-04 -5.000E-01 -1.408E-04 -1.394E-04 -1.421E-04 -4.000E-01 -8.982E-06 -8.859E-06 -9.078E-06 -3.000E-01 -2.596E-07 -2.554E-07 -2.633E-07 -2.000E-01 -5.979E-09 -5.867E-09 -6.074E-09 -1.000E-01 -1.353E-10 -1.320E-10 -1.412E-10 0.000E+00 8.800E-13 5.220E-12 -1.450E-12 1.000E-01 8.400E-12 1.086E-11 4.830E-12 2.000E-01 1.242E-11 1.002E-11 8.210E-12 3.000E-01 1.365E-11 9.960E-12 1.164E-11 4.000E-01 1.171E-11 1.320E-11 1.488E-11 5.000E-01 1.222E-11 1.365E-11 1.229E-11 6.000E-01 1.547E-11 1.560E-11 1.216E-11 7.000E-01 1.560E-11 2.059E-11 1.488E-11 8.000E-01 1.806E-11 1.825E-11 1.514E-11 9.000E-01 2.156E-11 1.709E-11 1.754E-11 1.000E+00 1.981E-11 1.793E-11 2.123E-11 1.100E+00 1.845E-11 1.961E-11 1.974E-11 1.200E+00 1.994E-11 2.072E-11 1.819E-11 1.300E+00 2.124E-11 2.195E-11 1.884E-11 1.400E+00 2.208E-11 2.564E-11 2.065E-11 1.500E+00 2.441E-11 2.266E-11 2.234E-11 1.600E+00 2.344E-11 2.123E-11 2.519E-11 1.700E+00 2.188E-11 2.240E-11 2.532E-11 1.800E+00 2.389E-11 2.376E-11 2.292E-11 1.900E+00 2.422E-11 2.435E-11 2.253E-11 2.000E+00 2.538E-11 2.532E-11 2.480E-11 2.100E+00 2.487E-11 2.798E-11 2.461E-11 2.200E+00 2.649E-11 2.953E-11 2.629E-11 2.300E+00 3.077E-11 3.070E-11 2.960E-11 2.400E+00 2.830E-11 2.889E-11 2.811E-11 2.500E+00 2.707E-11 2.649E-11 3.050E-11 2.600E+00 2.687E-11 2.765E-11 2.830E-11 2.700E+00 2.798E-11 2.830E-11 2.636E-11 2.800E+00 2.882E-11 2.953E-11 2.811E-11 2.900E+00 3.148E-11 3.180E-11 2.843E-11 3.000E+00 3.439E-11 3.271E-11 2.947E-11 3.100E+00 3.051E-11 3.044E-11 3.238E-11 3.200E+00 2.901E-11 2.895E-11 3.264E-11 3.300E+00 3.005E-11 3.089E-11 2.999E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl | | |************************************************************************ | Model CP_cntrl* |************************************************************************ | [Model] cntrl* Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -6.288E-01 -6.219E-01 -6.371E-01 -3.200E+00 -6.040E-01 -5.974E-01 -6.120E-01 -3.100E+00 -5.792E-01 -5.729E-01 -5.869E-01 -3.000E+00 -5.545E-01 -5.484E-01 -5.618E-01 -2.900E+00 -5.297E-01 -5.239E-01 -5.367E-01 -2.800E+00 -5.049E-01 -4.994E-01 -5.116E-01 -2.700E+00 -4.801E-01 -4.749E-01 -4.865E-01 -2.600E+00 -4.554E-01 -4.504E-01 -4.614E-01 -2.500E+00 -4.306E-01 -4.259E-01 -4.363E-01 -2.400E+00 -4.058E-01 -4.014E-01 -4.112E-01 -2.300E+00 -3.810E-01 -3.768E-01 -3.861E-01 -2.200E+00 -3.563E-01 -3.523E-01 -3.610E-01 -2.100E+00 -3.315E-01 -3.278E-01 -3.359E-01 -2.000E+00 -3.067E-01 -3.033E-01 -3.109E-01 -1.900E+00 -2.819E-01 -2.788E-01 -2.857E-01 -1.800E+00 -2.572E-01 -2.544E-01 -2.607E-01 -1.700E+00 -2.323E-01 -2.297E-01 -2.355E-01 -1.600E+00 -2.078E-01 -2.054E-01 -2.106E-01 -1.500E+00 -1.827E-01 -1.806E-01 -1.852E-01 -1.400E+00 -1.584E-01 -1.566E-01 -1.605E-01 -1.300E+00 -1.329E-01 -1.314E-01 -1.348E-01 -1.200E+00 -1.092E-01 -1.079E-01 -1.107E-01 -1.100E+00 -8.283E-02 -8.183E-02 -8.406E-02 -1.000E+00 -6.038E-02 -5.963E-02 -6.129E-02 -9.000E-01 -3.212E-02 -3.167E-02 -3.271E-02 -8.000E-01 -1.258E-02 -1.235E-02 -1.285E-02 -7.000E-01 -3.016E-03 -2.987E-03 -3.049E-03 -6.000E-01 -8.354E-04 -8.287E-04 -8.413E-04 -5.000E-01 -1.494E-04 -1.480E-04 -1.503E-04 -4.000E-01 -9.453E-06 -9.326E-06 -9.539E-06 -3.000E-01 -2.678E-07 -2.634E-07 -2.721E-07 -2.000E-01 -6.036E-09 -5.918E-09 -6.134E-09 -1.000E-01 -1.334E-10 -1.305E-10 -1.426E-10 0.000E+00 1.660E-12 3.000E-13 1.200E-12 1.000E-01 6.070E-12 7.690E-12 6.580E-12 2.000E-01 9.310E-12 9.890E-12 5.940E-12 3.000E-01 1.093E-11 1.313E-11 8.590E-12 4.000E-01 1.346E-11 1.741E-11 1.086E-11 5.000E-01 1.696E-11 1.560E-11 1.242E-11 6.000E-01 1.929E-11 1.501E-11 1.495E-11 7.000E-01 1.780E-11 1.696E-11 1.884E-11 8.000E-01 1.709E-11 1.845E-11 1.689E-11 9.000E-01 1.975E-11 2.072E-11 1.709E-11 1.000E+00 2.052E-11 2.363E-11 1.910E-11 1.100E+00 2.234E-11 2.506E-11 2.020E-11 1.200E+00 2.623E-11 2.253E-11 2.195E-11 1.300E+00 2.623E-11 2.208E-11 2.564E-11 1.400E+00 2.370E-11 2.487E-11 2.558E-11 1.500E+00 2.389E-11 2.441E-11 2.299E-11 1.600E+00 2.467E-11 2.590E-11 2.474E-11 1.700E+00 2.765E-11 2.999E-11 2.506E-11 1.800E+00 3.135E-11 2.830E-11 2.688E-11 1.900E+00 2.927E-11 2.681E-11 3.070E-11 2.000E+00 2.785E-11 2.765E-11 2.921E-11 2.100E+00 2.849E-11 2.966E-11 2.804E-11 2.200E+00 2.979E-11 2.986E-11 2.888E-11 2.300E+00 3.128E-11 3.193E-11 2.960E-11 2.400E+00 3.284E-11 3.459E-11 3.128E-11 2.500E+00 3.556E-11 3.245E-11 3.316E-11 2.600E+00 3.238E-11 3.115E-11 3.446E-11 2.700E+00 3.122E-11 3.213E-11 3.213E-11 2.800E+00 3.362E-11 3.271E-11 3.154E-11 2.900E+00 3.290E-11 3.420E-11 3.381E-11 3.000E+00 3.517E-11 3.757E-11 3.323E-11 3.100E+00 3.848E-11 3.673E-11 3.485E-11 3.200E+00 3.764E-11 3.433E-11 3.867E-11 3.300E+00 3.504E-11 3.453E-11 3.660E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl* | |************************************************************************ | Model data_i |************************************************************************* | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -6.722E-01 -6.642E-01 -6.811E-01 -3.200E+00 -6.457E-01 -6.381E-01 -6.543E-01 -3.100E+00 -6.192E-01 -6.119E-01 -6.275E-01 -3.000E+00 -5.928E-01 -5.857E-01 -6.007E-01 -2.900E+00 -5.663E-01 -5.596E-01 -5.739E-01 -2.800E+00 -5.399E-01 -5.334E-01 -5.471E-01 -2.700E+00 -5.134E-01 -5.073E-01 -5.203E-01 -2.600E+00 -4.869E-01 -4.811E-01 -4.934E-01 -2.500E+00 -4.605E-01 -4.550E-01 -4.666E-01 -2.400E+00 -4.340E-01 -4.288E-01 -4.398E-01 -2.300E+00 -4.075E-01 -4.026E-01 -4.130E-01 -2.200E+00 -3.811E-01 -3.765E-01 -3.862E-01 -2.100E+00 -3.546E-01 -3.503E-01 -3.594E-01 -2.000E+00 -3.282E-01 -3.242E-01 -3.326E-01 -1.900E+00 -3.016E-01 -2.980E-01 -3.058E-01 -1.800E+00 -2.753E-01 -2.719E-01 -2.790E-01 -1.700E+00 -2.487E-01 -2.456E-01 -2.521E-01 -1.600E+00 -2.224E-01 -2.197E-01 -2.255E-01 -1.500E+00 -1.956E-01 -1.932E-01 -1.984E-01 -1.400E+00 -1.696E-01 -1.675E-01 -1.720E-01 -1.300E+00 -1.425E-01 -1.407E-01 -1.445E-01 -1.200E+00 -1.170E-01 -1.156E-01 -1.188E-01 -1.100E+00 -8.900E-02 -8.785E-02 -9.039E-02 -1.000E+00 -6.489E-02 -6.402E-02 -6.592E-02 -9.000E-01 -3.489E-02 -3.437E-02 -3.561E-02 -8.000E-01 -1.373E-02 -1.345E-02 -1.406E-02 -7.000E-01 -3.482E-03 -3.435E-03 -3.549E-03 -6.000E-01 -1.095E-03 -1.069E-03 -1.120E-03 -5.000E-01 -3.559E-04 -3.378E-04 -3.725E-04 -4.000E-01 -1.733E-04 -1.596E-04 -1.862E-04 -3.000E-01 -1.207E-04 -1.103E-04 -1.304E-04 -2.000E-01 -7.854E-05 -7.150E-05 -8.520E-05 -1.000E-01 -3.853E-05 -3.488E-05 -4.195E-05 0.000E+00 -1.539E-07 -1.151E-07 -1.949E-07 1.000E-01 3.597E-05 3.241E-05 3.925E-05 2.000E-01 7.031E-05 6.311E-05 7.710E-05 3.000E-01 1.029E-04 9.185E-05 1.131E-04 4.000E-01 1.335E-04 1.186E-04 1.474E-04 5.000E-01 1.622E-04 1.435E-04 1.799E-04 6.000E-01 1.891E-04 1.663E-04 2.105E-04 7.000E-01 2.136E-04 1.868E-04 2.389E-04 8.000E-01 2.350E-04 2.037E-04 2.642E-04 9.000E-01 2.517E-04 2.152E-04 2.856E-04 1.000E+00 2.625E-04 2.195E-04 3.018E-04 1.100E+00 2.656E-04 1.363E-04 3.119E-04 1.200E+00 1.544E-04 4.454E-05 3.146E-04 1.300E+00 3.976E-05 -5.300E-05 1.556E-04 1.400E+00 -6.389E-05 -2.231E-04 6.814E-05 1.500E+00 -1.377E-04 -2.249E-04 -5.326E-05 1.600E+00 -2.830E-04 -2.153E-04 -8.284E-05 1.700E+00 -2.786E-04 -2.000E-04 -3.399E-04 1.800E+00 -2.660E-04 -1.807E-04 -3.431E-04 1.900E+00 -2.488E-04 -1.586E-04 -3.346E-04 2.000E+00 -2.277E-04 -1.340E-04 -3.199E-04 2.100E+00 -2.037E-04 -1.073E-04 -3.005E-04 2.200E+00 -1.772E-04 -8.000E-05 -2.779E-04 2.300E+00 -1.486E-04 -5.174E-05 -2.520E-04 2.400E+00 -1.186E-04 -2.525E-05 -2.241E-04 2.500E+00 -8.750E-05 -5.194E-06 -1.936E-04 2.600E+00 -5.652E-05 -2.063E-07 -1.618E-04 2.700E+00 -2.716E-05 -4.644E-09 -1.286E-04 2.800E+00 -5.451E-06 -7.205E-11 -9.435E-05 2.900E+00 -2.130E-07 3.453E-11 -6.041E-05 3.000E+00 -4.580E-09 3.582E-11 -2.848E-05 3.100E+00 -6.083E-11 3.589E-11 -5.556E-06 3.200E+00 4.431E-11 3.880E-11 -2.103E-07 3.300E+00 4.775E-11 3.673E-11 -4.507E-09 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl** | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas =1.5000E+00 Cref =5.0000E-11 Rref = 0.500E+03 Vref = 3.3V C_comp 8.8000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.300E+00 -5.304E-01 -5.324E-01 -5.088E-01 -3.200E+00 -5.099E-01 -5.119E-01 -4.893E-01 -3.100E+00 -4.895E-01 -4.913E-01 -4.697E-01 -3.000E+00 -4.690E-01 -4.708E-01 -4.501E-01 -2.900E+00 -4.486E-01 -4.502E-01 -4.306E-01 -2.800E+00 -4.282E-01 -4.297E-01 -4.110E-01 -2.700E+00 -4.077E-01 -4.091E-01 -3.915E-01 -2.600E+00 -3.873E-01 -3.886E-01 -3.719E-01 -2.500E+00 -3.669E-01 -3.681E-01 -3.524E-01 -2.400E+00 -3.464E-01 -3.475E-01 -3.328E-01 -2.300E+00 -3.260E-01 -3.270E-01 -3.132E-01 -2.200E+00 -3.056E-01 -3.064E-01 -2.937E-01 -2.100E+00 -2.851E-01 -2.859E-01 -2.741E-01 -2.000E+00 -2.647E-01 -2.654E-01 -2.546E-01 -1.900E+00 -2.442E-01 -2.448E-01 -2.350E-01 -1.800E+00 -2.238E-01 -2.243E-01 -2.155E-01 -1.700E+00 -2.033E-01 -2.037E-01 -1.959E-01 -1.600E+00 -1.830E-01 -1.833E-01 -1.765E-01 -1.500E+00 -1.623E-01 -1.625E-01 -1.567E-01 -1.400E+00 -1.423E-01 -1.423E-01 -1.375E-01 -1.300E+00 -1.213E-01 -1.212E-01 -1.174E-01 -1.200E+00 -1.017E-01 -1.015E-01 -9.861E-02 -1.100E+00 -8.000E-02 -7.973E-02 -7.789E-02 -1.000E+00 -6.142E-02 -6.104E-02 -6.008E-02 -9.000E-01 -3.819E-02 -3.773E-02 -3.791E-02 -8.000E-01 -2.195E-02 -2.134E-02 -2.228E-02 -7.000E-01 -1.406E-02 -1.340E-02 -1.479E-02 -6.000E-01 -1.076E-02 -1.014E-02 -1.150E-02 -5.000E-01 -8.677E-03 -8.140E-03 -9.309E-03 -4.000E-01 -6.894E-03 -6.450E-03 -7.419E-03 -3.000E-01 -5.178E-03 -4.831E-03 -5.581E-03 -2.000E-01 -3.479E-03 -3.236E-03 -3.764E-03 -1.000E-01 -1.814E-03 -1.676E-03 -1.966E-03 0.000E+00 -1.784E-04 -1.535E-04 -1.999E-04 1.000E-01 1.405E-03 1.313E-03 1.516E-03 2.000E-01 3.101E-03 2.923E-03 3.275E-03 3.000E-01 2.317E-02 2.507E-02 1.615E-02 4.000E-01 5.558E-02 5.489E-02 4.981E-02 5.000E-01 8.566E-02 8.187E-02 8.167E-02 6.000E-01 1.123E-01 1.045E-01 1.104E-01 7.000E-01 1.342E-01 1.190E-01 1.349E-01 8.000E-01 1.484E-01 1.256E-01 1.538E-01 9.000E-01 1.559E-01 1.300E-01 1.646E-01 1.000E+00 1.608E-01 1.338E-01 1.708E-01 1.100E+00 1.650E-01 1.373E-01 1.755E-01 1.200E+00 1.687E-01 1.406E-01 1.797E-01 1.300E+00 1.723E-01 1.437E-01 1.835E-01 1.400E+00 1.756E-01 1.466E-01 1.871E-01 1.500E+00 1.787E-01 1.493E-01 1.905E-01 1.600E+00 1.816E-01 1.519E-01 1.937E-01 1.700E+00 1.844E-01 1.544E-01 1.967E-01 1.800E+00 1.871E-01 1.568E-01 1.996E-01 1.900E+00 1.895E-01 1.590E-01 2.022E-01 2.000E+00 1.919E-01 1.611E-01 2.048E-01 2.100E+00 1.943E-01 1.634E-01 2.073E-01 2.200E+00 1.966E-01 1.669E-01 2.097E-01 2.300E+00 1.988E-01 1.734E-01 2.119E-01 2.400E+00 2.025E-01 1.806E-01 2.142E-01 2.500E+00 2.091E-01 1.876E-01 2.168E-01 2.600E+00 2.166E-01 1.935E-01 2.220E-01 2.700E+00 2.240E-01 1.985E-01 2.290E-01 2.800E+00 2.308E-01 2.024E-01 2.363E-01 2.900E+00 2.369E-01 2.055E-01 2.434E-01 3.000E+00 2.421E-01 2.082E-01 2.501E-01 3.100E+00 2.464E-01 2.106E-01 2.562E-01 3.200E+00 2.498E-01 2.130E-01 2.615E-01 3.300E+00 2.527E-01 2.152E-01 2.664E-01 3.400E+00 2.553E-01 2.175E-01 2.703E-01 3.500E+00 2.577E-01 2.196E-01 2.736E-01 3.600E+00 2.601E-01 2.217E-01 2.764E-01 3.700E+00 2.623E-01 2.238E-01 2.789E-01 3.800E+00 2.644E-01 2.259E-01 2.812E-01 3.900E+00 2.665E-01 2.278E-01 2.833E-01 4.000E+00 2.687E-01 2.299E-01 2.855E-01 4.100E+00 2.706E-01 2.318E-01 2.875E-01 4.200E+00 2.726E-01 2.338E-01 2.894E-01 4.300E+00 2.745E-01 2.357E-01 2.912E-01 4.400E+00 2.764E-01 2.376E-01 2.931E-01 4.500E+00 2.782E-01 2.395E-01 2.949E-01 4.600E+00 2.800E-01 2.413E-01 2.966E-01 4.700E+00 2.818E-01 2.431E-01 2.985E-01 4.800E+00 2.836E-01 2.450E-01 3.002E-01 4.900E+00 2.854E-01 2.468E-01 3.020E-01 5.000E+00 2.873E-01 2.487E-01 3.038E-01 5.100E+00 2.891E-01 2.505E-01 3.056E-01 5.200E+00 2.909E-01 2.523E-01 3.074E-01 5.300E+00 2.927E-01 2.542E-01 3.092E-01 5.400E+00 2.945E-01 2.560E-01 3.109E-01 5.500E+00 2.963E-01 2.579E-01 3.127E-01 5.600E+00 2.981E-01 2.597E-01 3.145E-01 5.700E+00 3.000E-01 2.616E-01 3.163E-01 5.800E+00 3.018E-01 2.634E-01 3.181E-01 5.900E+00 3.036E-01 2.653E-01 3.199E-01 6.000E+00 3.054E-01 2.671E-01 3.217E-01 6.100E+00 3.072E-01 2.689E-01 3.234E-01 6.200E+00 3.090E-01 2.708E-01 3.252E-01 6.300E+00 3.108E-01 2.726E-01 3.270E-01 6.400E+00 3.127E-01 2.745E-01 3.288E-01 6.500E+00 3.145E-01 2.763E-01 3.306E-01 6.600E+00 3.163E-01 2.782E-01 3.324E-01 | [Pullup] | voltage I(typ) I(min) I(max) | 6.600E+00 -5.257E-01 -5.212E-01 -5.260E-01 6.500E+00 -5.054E-01 -5.011E-01 -5.058E-01 6.400E+00 -4.851E-01 -4.810E-01 -4.855E-01 6.300E+00 -4.649E-01 -4.610E-01 -4.653E-01 6.200E+00 -4.446E-01 -4.409E-01 -4.451E-01 6.100E+00 -4.244E-01 -4.209E-01 -4.248E-01 6.000E+00 -4.041E-01 -4.008E-01 -4.046E-01 5.900E+00 -3.839E-01 -3.807E-01 -3.843E-01 5.800E+00 -3.636E-01 -3.607E-01 -3.641E-01 5.700E+00 -3.434E-01 -3.406E-01 -3.438E-01 5.600E+00 -3.231E-01 -3.206E-01 -3.236E-01 5.500E+00 -3.028E-01 -3.005E-01 -3.033E-01 5.400E+00 -2.826E-01 -2.804E-01 -2.831E-01 5.300E+00 -2.623E-01 -2.604E-01 -2.629E-01 5.200E+00 -2.420E-01 -2.403E-01 -2.426E-01 5.100E+00 -2.219E-01 -2.203E-01 -2.224E-01 5.000E+00 -2.015E-01 -2.001E-01 -2.021E-01 4.900E+00 -1.814E-01 -1.802E-01 -1.820E-01 4.800E+00 -1.609E-01 -1.599E-01 -1.615E-01 4.700E+00 -1.410E-01 -1.402E-01 -1.416E-01 4.600E+00 -1.202E-01 -1.196E-01 -1.208E-01 4.500E+00 -1.008E-01 -1.004E-01 -1.014E-01 4.400E+00 -7.927E-02 -7.910E-02 -7.992E-02 4.300E+00 -6.087E-02 -6.090E-02 -6.152E-02 4.200E+00 -3.783E-02 -3.805E-02 -3.851E-02 4.100E+00 -2.175E-02 -2.217E-02 -2.241E-02 4.000E+00 -1.403E-02 -1.465E-02 -1.466E-02 3.900E+00 -1.078E-02 -1.140E-02 -1.134E-02 3.800E+00 -8.711E-03 -9.239E-03 -9.181E-03 3.700E+00 -6.924E-03 -7.367E-03 -7.316E-03 3.600E+00 -5.201E-03 -5.547E-03 -5.505E-03 3.500E+00 -3.496E-03 -3.736E-03 -3.713E-03 3.400E+00 -1.821E-03 -1.957E-03 -1.942E-03 3.300E+00 -1.788E-04 -2.020E-04 -2.012E-04 3.200E+00 1.413E-03 1.502E-03 1.490E-03 3.100E+00 3.108E-03 3.330E-03 3.317E-03 3.000E+00 2.307E-02 1.936E-02 1.946E-02 2.900E+00 5.542E-02 5.392E-02 5.392E-02 2.800E+00 8.556E-02 8.646E-02 8.637E-02 2.700E+00 1.123E-01 1.158E-01 1.158E-01 2.600E+00 1.341E-01 1.414E-01 1.413E-01 2.500E+00 1.483E-01 1.623E-01 1.622E-01 2.400E+00 1.558E-01 1.766E-01 1.766E-01 2.300E+00 1.607E-01 1.850E-01 1.850E-01 2.200E+00 1.649E-01 1.906E-01 1.906E-01 2.100E+00 1.686E-01 1.951E-01 1.953E-01 2.000E+00 1.723E-01 1.992E-01 1.994E-01 1.900E+00 1.755E-01 2.030E-01 2.031E-01 1.800E+00 1.787E-01 2.065E-01 2.066E-01 1.700E+00 1.816E-01 2.099E-01 2.099E-01 1.600E+00 1.844E-01 2.129E-01 2.130E-01 1.500E+00 1.869E-01 2.159E-01 2.159E-01 1.400E+00 1.894E-01 2.187E-01 2.187E-01 1.300E+00 1.919E-01 2.214E-01 2.214E-01 1.200E+00 1.942E-01 2.239E-01 2.239E-01 1.100E+00 1.964E-01 2.264E-01 2.264E-01 1.000E+00 1.987E-01 2.288E-01 2.288E-01 9.000E-01 2.023E-01 2.311E-01 2.310E-01 8.000E-01 2.089E-01 2.334E-01 2.334E-01 7.000E-01 2.164E-01 2.372E-01 2.372E-01 6.000E-01 2.238E-01 2.438E-01 2.439E-01 5.000E-01 2.307E-01 2.515E-01 2.516E-01 4.000E-01 2.368E-01 2.592E-01 2.592E-01 3.000E-01 2.420E-01 2.665E-01 2.665E-01 2.000E-01 2.464E-01 2.731E-01 2.731E-01 1.000E-01 2.498E-01 2.792E-01 2.790E-01 0.000E+00 2.527E-01 2.844E-01 2.843E-01 -1.000E-01 2.553E-01 2.888E-01 2.886E-01 -2.000E-01 2.578E-01 2.925E-01 2.924E-01 -3.000E-01 2.600E-01 2.955E-01 2.953E-01 -4.000E-01 2.623E-01 2.982E-01 2.980E-01 -5.000E-01 2.645E-01 3.006E-01 3.003E-01 -6.000E-01 2.665E-01 3.028E-01 3.026E-01 -7.000E-01 2.687E-01 3.049E-01 3.046E-01 -8.000E-01 2.707E-01 3.069E-01 3.067E-01 -9.000E-01 2.727E-01 3.090E-01 3.086E-01 -1.000E+00 2.745E-01 3.109E-01 3.105E-01 -1.100E+00 2.764E-01 3.128E-01 3.123E-01 -1.200E+00 2.783E-01 3.145E-01 3.142E-01 -1.300E+00 2.801E-01 3.163E-01 3.159E-01 -1.400E+00 2.820E-01 3.181E-01 3.177E-01 -1.500E+00 2.838E-01 3.198E-01 3.195E-01 -1.600E+00 2.856E-01 3.216E-01 3.212E-01 -1.700E+00 2.875E-01 3.234E-01 3.230E-01 -1.800E+00 2.893E-01 3.252E-01 3.248E-01 -1.900E+00 2.912E-01 3.269E-01 3.266E-01 -2.000E+00 2.930E-01 3.287E-01 3.284E-01 -2.100E+00 2.949E-01 3.305E-01 3.301E-01 -2.200E+00 2.967E-01 3.323E-01 3.319E-01 -2.300E+00 2.986E-01 3.340E-01 3.337E-01 -2.400E+00 3.004E-01 3.358E-01 3.355E-01 -2.500E+00 3.023E-01 3.376E-01 3.373E-01 -2.600E+00 3.041E-01 3.394E-01 3.390E-01 -2.700E+00 3.060E-01 3.411E-01 3.408E-01 -2.800E+00 3.078E-01 3.429E-01 3.426E-01 -2.900E+00 3.097E-01 3.447E-01 3.444E-01 -3.000E+00 3.115E-01 3.464E-01 3.462E-01 -3.100E+00 3.134E-01 3.482E-01 3.479E-01 -3.200E+00 3.152E-01 3.500E-01 3.497E-01 -3.300E+00 3.171E-01 3.518E-01 3.515E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -5.679E-01 -5.654E-01 -5.703E-01 -3.200E+00 -5.457E-01 -5.432E-01 -5.480E-01 -3.100E+00 -5.234E-01 -5.211E-01 -5.256E-01 -3.000E+00 -5.012E-01 -4.989E-01 -5.033E-01 -2.900E+00 -4.789E-01 -4.768E-01 -4.810E-01 -2.800E+00 -4.567E-01 -4.546E-01 -4.586E-01 -2.700E+00 -4.344E-01 -4.324E-01 -4.363E-01 -2.600E+00 -4.122E-01 -4.103E-01 -4.139E-01 -2.500E+00 -3.899E-01 -3.881E-01 -3.916E-01 -2.400E+00 -3.677E-01 -3.660E-01 -3.692E-01 -2.300E+00 -3.454E-01 -3.438E-01 -3.469E-01 -2.200E+00 -3.232E-01 -3.217E-01 -3.246E-01 -2.100E+00 -3.009E-01 -2.995E-01 -3.022E-01 -2.000E+00 -2.787E-01 -2.774E-01 -2.799E-01 -1.900E+00 -2.564E-01 -2.552E-01 -2.575E-01 -1.800E+00 -2.342E-01 -2.331E-01 -2.352E-01 -1.700E+00 -2.118E-01 -2.109E-01 -2.128E-01 -1.600E+00 -1.897E-01 -1.889E-01 -1.906E-01 -1.500E+00 -1.673E-01 -1.665E-01 -1.680E-01 -1.400E+00 -1.454E-01 -1.447E-01 -1.460E-01 -1.300E+00 -1.226E-01 -1.220E-01 -1.232E-01 -1.200E+00 -1.011E-01 -1.006E-01 -1.016E-01 -1.100E+00 -7.771E-02 -7.733E-02 -7.812E-02 -1.000E+00 -5.718E-02 -5.688E-02 -5.747E-02 -9.000E-01 -3.234E-02 -3.218E-02 -3.259E-02 -8.000E-01 -1.397E-02 -1.385E-02 -1.405E-02 -7.000E-01 -4.537E-03 -4.482E-03 -4.591E-03 -6.000E-01 -1.248E-03 -1.232E-03 -1.260E-03 -5.000E-01 -1.660E-04 -1.651E-04 -1.662E-04 -4.000E-01 -7.838E-06 -7.825E-06 -7.875E-06 -3.000E-01 -1.946E-07 -1.943E-07 -1.964E-07 -2.000E-01 -4.245E-09 -4.226E-09 -4.250E-09 -1.000E-01 -1.009E-10 -1.002E-10 -1.027E-10 0.000E+00 8.100E-13 1.720E-12 -3.140E-12 1.000E-01 8.980E-12 5.550E-12 1.660E-12 2.000E-01 1.080E-11 8.530E-12 4.440E-12 3.000E-01 1.008E-11 1.073E-11 8.330E-12 4.000E-01 1.015E-11 1.287E-11 1.021E-11 5.000E-01 1.346E-11 1.605E-11 1.508E-11 6.000E-01 1.423E-11 1.378E-11 1.404E-11 7.000E-01 1.644E-11 1.663E-11 1.281E-11 8.000E-01 2.110E-11 1.689E-11 1.385E-11 9.000E-01 1.968E-11 1.974E-11 1.611E-11 1.000E+00 1.799E-11 2.312E-11 1.702E-11 1.100E+00 1.955E-11 2.325E-11 1.858E-11 1.200E+00 2.085E-11 2.072E-11 2.292E-11 1.300E+00 2.221E-11 2.130E-11 2.136E-11 1.400E+00 2.428E-11 2.376E-11 2.046E-11 1.500E+00 2.668E-11 2.422E-11 2.130E-11 1.600E+00 2.312E-11 2.798E-11 2.169E-11 1.700E+00 2.616E-11 2.830E-11 2.428E-11 1.800E+00 2.863E-11 2.655E-11 2.811E-11 1.900E+00 2.856E-11 2.577E-11 2.752E-11 2.000E+00 2.649E-11 2.759E-11 2.519E-11 2.100E+00 2.687E-11 2.811E-11 2.603E-11 2.200E+00 2.914E-11 2.947E-11 2.733E-11 2.300E+00 2.914E-11 3.355E-11 2.778E-11 2.400E+00 3.122E-11 3.200E-11 2.947E-11 2.500E+00 2.934E-11 3.141E-11 3.323E-11 2.600E+00 3.141E-11 3.265E-11 3.187E-11 2.700E+00 3.239E-11 3.375E-11 2.973E-11 2.800E+00 3.679E-11 3.459E-11 3.018E-11 2.900E+00 3.414E-11 3.595E-11 3.245E-11 3.000E+00 3.485E-11 3.867E-11 3.368E-11 3.100E+00 3.673E-11 3.666E-11 3.582E-11 3.200E+00 3.472E-11 6.020E-11 3.887E-11 3.300E+00 3.731E-11 1.492E-10 3.699E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | [Ramp] | variable typ min max dV/dt_r 1.4308/0.2817n 1.2052/0.4313n 1.6475/0.1689n dV/dt_f 1.7797/0.9163n 1.5076/1.3666n 1.9892/0.6326n R_load = 50.0000 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 4.3140E-03 3.3440E-03 5.2080E-03 8.0000E-11 4.0168E-03 4.7447E-03 3.4245E-03 1.6000E-10 3.8860E-04 2.4310E-04 4.1510E-03 2.4000E-10 4.7325E-03 9.5325E-05 1.9580E-03 3.2000E-10 4.9373E-03 1.8515E-03 5.1127E-02 4.0000E-10 4.0385E-02 2.4735E-03 4.6375E-01 4.8000E-10 2.8485E-02 7.0590E-03 1.4480E+00 5.6000E-10 2.0195E-01 2.4645E-02 2.0870E+00 6.4000E-10 5.4090E-01 2.6700E-02 2.3880E+00 7.2000E-10 1.0656E+00 2.1627E-02 2.4767E+00 8.0000E-10 1.6120E+00 1.1770E-02 2.5140E+00 8.8000E-10 1.8290E+00 1.2090E-01 2.5370E+00 9.6000E-10 1.9765E+00 2.8165E-01 2.5770E+00 1.0400E-09 2.1490E+00 5.9280E-01 2.6573E+00 1.1200E-09 2.2655E+00 9.3400E-01 2.7150E+00 1.2000E-09 2.3030E+00 1.1390E+00 2.7260E+00 1.2800E-09 2.3263E+00 1.3300E+00 2.7363E+00 1.3600E-09 2.3460E+00 1.5485E+00 2.7385E+00 1.4400E-09 2.3510E+00 1.6550E+00 2.7370E+00 1.5200E-09 2.3583E+00 1.7863E+00 2.7370E+00 1.6000E-09 2.3635E+00 1.8945E+00 2.7405E+00 1.6800E-09 2.3660E+00 1.9270E+00 2.7430E+00 1.7600E-09 2.3690E+00 1.9487E+00 2.7433E+00 1.8400E-09 2.3710E+00 1.9670E+00 2.7440E+00 1.9200E-09 2.3723E+00 1.9723E+00 2.7443E+00 2.0000E-09 2.3745E+00 1.9790E+00 2.7450E+00 2.0800E-09 2.3750E+00 1.9820E+00 2.7460E+00 2.1600E-09 2.3767E+00 1.9860E+00 2.7460E+00 2.2400E-09 2.3780E+00 1.9905E+00 2.7460E+00 2.3200E-09 2.3790E+00 1.9920E+00 2.7460E+00 2.4000E-09 2.3793E+00 1.9940E+00 2.7470E+00 2.4800E-09 2.3805E+00 1.9965E+00 2.7470E+00 2.5600E-09 2.3810E+00 1.9970E+00 2.7470E+00 2.6400E-09 2.3817E+00 1.9990E+00 2.7477E+00 2.7200E-09 2.3825E+00 2.0005E+00 2.7480E+00 2.8000E-09 2.3830E+00 2.0010E+00 2.7480E+00 2.8800E-09 2.3833E+00 2.0023E+00 2.7480E+00 2.9600E-09 2.3840E+00 2.0035E+00 2.7485E+00 3.0400E-09 2.3840E+00 2.0040E+00 2.7490E+00 3.1200E-09 2.3850E+00 2.0053E+00 2.7490E+00 3.2000E-09 2.3855E+00 2.0060E+00 2.7490E+00 3.2800E-09 2.3860E+00 2.0070E+00 2.7490E+00 3.3600E-09 2.3860E+00 2.0073E+00 2.7490E+00 3.4400E-09 2.3870E+00 2.0080E+00 2.7500E+00 3.5200E-09 2.3870E+00 2.0090E+00 2.7500E+00 3.6000E-09 2.3873E+00 2.0093E+00 2.7500E+00 3.6800E-09 2.3880E+00 2.0100E+00 2.7500E+00 3.7600E-09 2.3880E+00 2.0110E+00 2.7500E+00 3.8400E-09 2.3883E+00 2.0110E+00 2.7500E+00 3.9200E-09 2.3890E+00 2.0120E+00 2.7500E+00 4.0000E-09 2.3890E+00 2.0120E+00 2.7510E+00 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 2.9140E-01 3.2720E-01 2.8960E-01 8.0000E-11 2.9073E-01 3.2650E-01 2.8913E-01 1.6000E-10 2.9120E-01 3.2660E-01 2.9000E-01 2.4000E-10 2.9260E-01 3.2695E-01 2.8665E-01 3.2000E-10 2.8670E-01 3.2763E-01 2.7773E-01 4.0000E-10 2.7690E-01 3.2685E-01 4.3460E-01 4.8000E-10 2.8875E-01 3.2270E-01 1.0003E+00 5.6000E-10 3.5310E-01 3.1745E-01 1.6615E+00 6.4000E-10 4.1500E-01 3.1410E-01 2.0240E+00 7.2000E-10 4.7660E-01 3.1583E-01 2.3470E+00 8.0000E-10 5.5140E-01 3.4500E-01 2.6365E+00 8.8000E-10 6.2500E-01 3.7710E-01 2.7650E+00 9.6000E-10 6.8880E-01 4.0995E-01 2.9025E+00 1.0400E-09 7.5763E-01 4.5753E-01 3.1607E+00 1.1200E-09 8.0150E-01 4.9455E-01 3.4105E+00 1.2000E-09 8.2420E-01 5.2640E-01 3.5250E+00 1.2800E-09 8.5060E-01 5.9080E-01 3.5717E+00 1.3600E-09 8.8770E-01 6.6645E-01 3.5865E+00 1.4400E-09 9.2290E-01 7.0240E-01 3.5880E+00 1.5200E-09 1.0073E+00 7.3733E-01 3.5903E+00 1.6000E-09 1.1260E+00 7.7095E-01 3.5945E+00 1.6800E-09 1.1970E+00 7.8840E-01 3.5960E+00 1.7600E-09 1.2953E+00 8.0590E-01 3.5967E+00 1.8400E-09 1.3970E+00 8.2280E-01 3.5970E+00 1.9200E-09 1.5057E+00 8.4477E-01 3.5977E+00 2.0000E-09 1.6725E+00 8.7990E-01 3.5990E+00 2.0800E-09 1.7750E+00 9.0120E-01 3.5990E+00 2.1600E-09 1.9210E+00 9.6813E-01 3.5990E+00 2.2400E-09 2.1120E+00 1.0735E+00 3.5990E+00 2.3200E-09 2.2260E+00 1.1400E+00 3.5990E+00 2.4000E-09 2.3820E+00 1.2337E+00 3.5990E+00 2.4800E-09 2.5770E+00 1.3625E+00 3.5990E+00 2.5600E-09 2.6970E+00 1.4410E+00 3.5990E+00 2.6400E-09 2.8637E+00 1.5520E+00 3.5990E+00 2.7200E-09 3.0515E+00 1.6950E+00 3.5990E+00 2.8000E-09 3.1630E+00 1.7810E+00 3.5990E+00 2.8800E-09 3.2260E+00 1.8937E+00 3.5990E+00 2.9600E-09 3.2790E+00 2.0340E+00 3.5990E+00 3.0400E-09 3.2940E+00 2.1150E+00 3.5990E+00 3.1200E-09 3.2877E+00 2.2200E+00 3.5990E+00 3.2000E-09 3.2865E+00 2.3550E+00 3.5990E+00 3.2800E-09 3.2860E+00 2.4390E+00 3.5990E+00 3.3600E-09 3.2867E+00 2.5517E+00 3.5990E+00 3.4400E-09 3.2885E+00 2.6825E+00 3.5990E+00 3.5200E-09 3.2890E+00 2.7590E+00 3.5990E+00 3.6000E-09 3.2893E+00 2.8457E+00 3.5990E+00 3.6800E-09 3.2900E+00 2.9120E+00 3.5990E+00 3.7600E-09 3.2900E+00 2.9480E+00 3.5990E+00 3.8400E-09 3.2907E+00 2.9710E+00 3.5990E+00 3.9200E-09 3.2910E+00 2.9780E+00 3.5990E+00 4.0000E-09 3.2910E+00 2.9820E+00 3.5990E+00 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0000E+00 3.6000E+00 8.0000E-11 3.3013E+00 2.9997E+00 3.6050E+00 1.6000E-10 3.3070E+00 3.0020E+00 3.6110E+00 2.4000E-10 3.3075E+00 3.0035E+00 3.6080E+00 3.2000E-10 3.3073E+00 3.0053E+00 3.6433E+00 4.0000E-10 3.3250E+00 3.0050E+00 3.6040E+00 4.8000E-10 3.3420E+00 3.0065E+00 3.4750E+00 5.6000E-10 3.3220E+00 3.0100E+00 3.2875E+00 6.4000E-10 3.2810E+00 3.0160E+00 3.1370E+00 7.2000E-10 3.1993E+00 3.0197E+00 2.9623E+00 8.0000E-10 3.0805E+00 3.0130E+00 2.7465E+00 8.8000E-10 3.0010E+00 3.0010E+00 2.6620E+00 9.6000E-10 2.9185E+00 2.9765E+00 2.5975E+00 1.0400E-09 2.7870E+00 2.9273E+00 2.3350E+00 1.1200E-09 2.6645E+00 2.8685E+00 1.9080E+00 1.2000E-09 2.5890E+00 2.8320E+00 1.6230E+00 1.2800E-09 2.4863E+00 2.7800E+00 1.2933E+00 1.3600E-09 2.3460E+00 2.7155E+00 8.8550E-01 1.4400E-09 2.2200E+00 2.6790E+00 6.8840E-01 1.5200E-09 2.0190E+00 2.6290E+00 5.3237E-01 1.6000E-09 1.7605E+00 2.5645E+00 3.9105E-01 1.6800E-09 1.6060E+00 2.5250E+00 3.4660E-01 1.7600E-09 1.4187E+00 2.4590E+00 3.3363E-01 1.8400E-09 1.2570E+00 2.3640E+00 3.2470E-01 1.9200E-09 1.1017E+00 2.2613E+00 3.1887E-01 2.0000E-09 9.2985E-01 2.0995E+00 3.1390E-01 2.0800E-09 8.3790E-01 1.9990E+00 3.1150E-01 2.1600E-09 7.1913E-01 1.8717E+00 3.0843E-01 2.2400E-09 5.9390E-01 1.7180E+00 3.0525E-01 2.3200E-09 5.2250E-01 1.6420E+00 3.0390E-01 2.4000E-09 4.5470E-01 1.5413E+00 3.0207E-01 2.4800E-09 4.1180E-01 1.4325E+00 2.9990E-01 2.5600E-09 3.8720E-01 1.3790E+00 2.9860E-01 2.6400E-09 3.7850E-01 1.3143E+00 2.9717E-01 2.7200E-09 3.7060E-01 1.2335E+00 2.9580E-01 2.8000E-09 3.6640E-01 1.1900E+00 2.9500E-01 2.8800E-09 3.6147E-01 1.1330E+00 2.9393E-01 2.9600E-09 3.5595E-01 1.0630E+00 2.9255E-01 3.0400E-09 3.5420E-01 1.0220E+00 2.9190E-01 3.1200E-09 3.5210E-01 9.6860E-01 2.9113E-01 3.2000E-09 3.4905E-01 9.0330E-01 2.9020E-01 3.2800E-09 3.4700E-01 8.6480E-01 2.8960E-01 3.3600E-09 3.4453E-01 8.1463E-01 2.8883E-01 3.4400E-09 3.4275E-01 7.5495E-01 2.8800E-01 3.5200E-09 3.4190E-01 7.1940E-01 2.8760E-01 3.6000E-09 3.4047E-01 6.7500E-01 2.8707E-01 3.6800E-09 3.3825E-01 6.2130E-01 2.8635E-01 3.7600E-09 3.3690E-01 5.9040E-01 2.8590E-01 3.8400E-09 3.3610E-01 5.5420E-01 2.8540E-01 3.9200E-09 3.3530E-01 5.1800E-01 2.8500E-01 4.0000E-09 3.3435E-01 4.9445E-01 2.8470E-01 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.4160E+00 2.0520E+00 2.7720E+00 8.0000E-11 2.4163E+00 2.0527E+00 2.7740E+00 1.6000E-10 2.4150E+00 2.0530E+00 2.7610E+00 2.4000E-10 2.4070E+00 2.0505E+00 2.7405E+00 3.2000E-10 2.3917E+00 2.0437E+00 2.6863E+00 4.0000E-10 2.3695E+00 2.0335E+00 2.3740E+00 4.8000E-10 2.3135E+00 2.0220E+00 2.0350E+00 5.6000E-10 2.2035E+00 2.0085E+00 1.8485E+00 6.4000E-10 2.1020E+00 1.9900E+00 1.7990E+00 7.2000E-10 1.9777E+00 1.9477E+00 1.7623E+00 8.0000E-10 1.8675E+00 1.8780E+00 1.7040E+00 8.8000E-10 1.8090E+00 1.8310E+00 1.6550E+00 9.6000E-10 1.7600E+00 1.7830E+00 1.5835E+00 1.0400E-09 1.7190E+00 1.7053E+00 1.2900E+00 1.1200E-09 1.6845E+00 1.6420E+00 8.7975E-01 1.2000E-09 1.6730E+00 1.6070E+00 6.1900E-01 1.2800E-09 1.6460E+00 1.5737E+00 3.6660E-01 1.3600E-09 1.6005E+00 1.5380E+00 1.8425E-01 1.4400E-09 1.5680E+00 1.5220E+00 1.4160E-01 1.5200E-09 1.4833E+00 1.5053E+00 9.6510E-02 1.6000E-09 1.3620E+00 1.4900E+00 7.3315E-02 1.6800E-09 1.2870E+00 1.4830E+00 6.6380E-02 1.7600E-09 1.1707E+00 1.4740E+00 5.9787E-02 1.8400E-09 1.0110E+00 1.4650E+00 5.3190E-02 1.9200E-09 8.5503E-01 1.4463E+00 4.4717E-02 2.0000E-09 6.7820E-01 1.4220E+00 3.4625E-02 2.0800E-09 5.7960E-01 1.3990E+00 2.8970E-02 2.1600E-09 4.7643E-01 1.3607E+00 2.2087E-02 2.2400E-09 3.8770E-01 1.3110E+00 1.7320E-02 2.3200E-09 3.5950E-01 1.2770E+00 1.5880E-02 2.4000E-09 3.3150E-01 1.2307E+00 1.4140E-02 2.4800E-09 3.0000E-01 1.1740E+00 1.2710E-02 2.5600E-09 2.8060E-01 1.1400E+00 1.2420E-02 2.6400E-09 2.5403E-01 1.0957E+00 1.2043E-02 2.7200E-09 2.1605E-01 1.0425E+00 1.1590E-02 2.8000E-09 1.9220E-01 1.0110E+00 1.1320E-02 2.8800E-09 1.5953E-01 9.7060E-01 1.0900E-02 2.9600E-09 1.1705E-01 9.2185E-01 1.0260E-02 3.0400E-09 9.1420E-02 8.9270E-01 9.8750E-03 3.1200E-09 7.0357E-02 8.5713E-01 9.4340E-03 3.2000E-09 5.8775E-02 8.1300E-01 8.9075E-03 3.2800E-09 5.3900E-02 7.8830E-01 8.6880E-03 3.3600E-09 4.8047E-02 7.5703E-01 8.5930E-03 3.4400E-09 4.3480E-02 7.1865E-01 8.4945E-03 3.5200E-09 4.1030E-02 6.9760E-01 8.5120E-03 3.6000E-09 3.7023E-02 6.6963E-01 8.5543E-03 3.6800E-09 3.1260E-02 6.3720E-01 8.6535E-03 3.7600E-09 2.7830E-02 6.1890E-01 8.7480E-03 3.8400E-09 2.3703E-02 5.9530E-01 8.8800E-03 3.9200E-09 1.9580E-02 5.7470E-01 9.0490E-03 4.0000E-09 1.6705E-02 5.6005E-01 9.1895E-03 | | End [Model] data_o | | End [Component] LVTH574 | [End]