|******************************************************************************* | Fairchild Semiconductor Corporation | 16-bit LVTH Buffer | IBIS Model of 74LVTH573 (3.3V) | 20 TSSOP (MTC20) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] lvth573mtc_300.ibs [File Rev] 1.0 [Date] Sept 17, '99 [Source] SPICE-to-IBIS translation | (Bench correlated model) | Temperature: 25C typ. [Notes] Generated by Jeff Rioux (Backplane and Modeling Applications Engineer) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | |******************************************************************************* | COMPONENT: LVTH573 |******************************************************************************* | [Component] 74LVTH573 [Manufacturer] Fairchild Semiconductor Corp | [Package] |variable typ min max R_pkg 0.1 0.1 0.1 L_pkg 1.5n 1.37n 1.59n C_pkg .1p .1p .1p | |******************************************************************************* |Package parameters for TSSOP (MTC)20 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE cntrl NA 1.59n 0.10p 2 D0 data_i NA 1.54n 0.10p 3 D1 data_i NA 1.49n 0.10p 4 D2 data_i NA 1.44n 0.10p 5 D3 data_i NA 1.37n 0.10p 6 D4 data_i NA 1.37n 0.10p 7 D5 data_i NA 1.44n 0.10p 8 D6 data_i NA 1.49n 0.10p 9 D7 data_i NA 1.54n 0.10p 10 GND GND NA 1.59n 0.10p 11 LE cntrl* NA 1.59n 0.10p 12 O7 data_o NA 1.54n 0.10p 13 O6 data_o NA 1.49n 0.10p 14 O5 data_o NA 1.44n 0.10p 15 O4 data_o NA 1.37n 0.10p 16 O3 data_o NA 1.37n 0.10p 17 O2 data_o NA 1.44n 0.10p 18 O1 data_o NA 1.49n 0.10p 19 O0 data_o NA 1.54n 0.10p 20 VCC POWER NA 1.59n 0.10p | |************************************************************************ | Model OE_cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -5.843E-01 -5.789E-01 -5.919E-01 -3.200E+00 -5.613E-01 -5.561E-01 -5.686E-01 -3.100E+00 -5.383E-01 -5.333E-01 -5.453E-01 -3.000E+00 -5.152E-01 -5.105E-01 -5.220E-01 -2.900E+00 -4.922E-01 -4.877E-01 -4.987E-01 -2.800E+00 -4.692E-01 -4.649E-01 -4.754E-01 -2.700E+00 -4.462E-01 -4.421E-01 -4.521E-01 -2.600E+00 -4.232E-01 -4.193E-01 -4.288E-01 -2.500E+00 -4.002E-01 -3.965E-01 -4.055E-01 -2.400E+00 -3.772E-01 -3.738E-01 -3.822E-01 -2.300E+00 -3.542E-01 -3.509E-01 -3.589E-01 -2.200E+00 -3.312E-01 -3.282E-01 -3.356E-01 -2.100E+00 -3.082E-01 -3.053E-01 -3.123E-01 -2.000E+00 -2.852E-01 -2.826E-01 -2.890E-01 -1.900E+00 -2.622E-01 -2.597E-01 -2.656E-01 -1.800E+00 -2.392E-01 -2.370E-01 -2.424E-01 -1.700E+00 -2.161E-01 -2.141E-01 -2.190E-01 -1.600E+00 -1.933E-01 -1.915E-01 -1.959E-01 -1.500E+00 -1.700E-01 -1.684E-01 -1.723E-01 -1.400E+00 -1.474E-01 -1.460E-01 -1.494E-01 -1.300E+00 -1.238E-01 -1.226E-01 -1.255E-01 -1.200E+00 -1.018E-01 -1.008E-01 -1.032E-01 -1.100E+00 -7.728E-02 -7.649E-02 -7.836E-02 -1.000E+00 -5.648E-02 -5.590E-02 -5.729E-02 -9.000E-01 -3.017E-02 -2.980E-02 -3.063E-02 -8.000E-01 -1.212E-02 -1.196E-02 -1.236E-02 -7.000E-01 -3.584E-03 -3.551E-03 -3.629E-03 -6.000E-01 -1.185E-03 -1.173E-03 -1.194E-03 -5.000E-01 -2.212E-04 -2.192E-04 -2.240E-04 -4.000E-01 -1.242E-05 -1.230E-05 -1.269E-05 -3.000E-01 -3.153E-07 -3.103E-07 -3.215E-07 -2.000E-01 -6.881E-09 -6.773E-09 -7.000E-09 -1.000E-01 -1.491E-10 -1.525E-10 -1.502E-10 0.000E+00 1.140E-12 -7.400E-13 2.370E-12 1.000E-01 6.710E-12 6.450E-12 6.650E-12 2.000E-01 9.630E-12 8.210E-12 1.015E-11 3.000E-01 1.119E-11 1.151E-11 1.145E-11 4.000E-01 1.333E-11 1.508E-11 1.307E-11 5.000E-01 1.799E-11 1.423E-11 1.683E-11 6.000E-01 1.605E-11 1.307E-11 1.819E-11 7.000E-01 1.488E-11 1.482E-11 1.663E-11 8.000E-01 1.689E-11 1.624E-11 1.637E-11 9.000E-01 1.741E-11 1.786E-11 1.832E-11 1.000E+00 1.929E-11 2.091E-11 1.877E-11 1.100E+00 2.162E-11 2.169E-11 2.026E-11 1.200E+00 2.331E-11 1.923E-11 2.311E-11 1.300E+00 2.117E-11 1.942E-11 2.454E-11 1.400E+00 2.033E-11 2.188E-11 2.175E-11 1.500E+00 2.253E-11 2.143E-11 2.130E-11 1.600E+00 2.292E-11 2.111E-11 2.253E-11 1.700E+00 2.597E-11 2.389E-11 2.299E-11 1.800E+00 2.772E-11 2.791E-11 2.532E-11 1.900E+00 2.791E-11 2.538E-11 2.830E-11 2.000E+00 2.688E-11 2.448E-11 2.707E-11 2.100E+00 2.467E-11 2.564E-11 2.480E-11 2.200E+00 2.577E-11 2.461E-11 2.513E-11 2.300E+00 2.675E-11 2.675E-11 2.545E-11 2.400E+00 2.701E-11 2.629E-11 2.733E-11 2.500E+00 2.921E-11 2.850E-11 2.707E-11 2.600E+00 3.141E-11 3.167E-11 2.843E-11 2.700E+00 2.953E-11 3.018E-11 3.089E-11 2.800E+00 2.817E-11 2.817E-11 3.193E-11 2.900E+00 2.901E-11 2.830E-11 2.921E-11 3.000E+00 2.953E-11 2.986E-11 2.843E-11 3.100E+00 2.992E-11 3.012E-11 3.012E-11 3.200E+00 3.200E-11 3.167E-11 2.992E-11 3.300E+00 3.413E-11 3.407E-11 3.122E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl | | |************************************************************************ | Model CP_cntrl* |************************************************************************ | [Model] cntrl* Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -5.792E-01 -5.736E-01 -5.853E-01 -3.200E+00 -5.564E-01 -5.510E-01 -5.623E-01 -3.100E+00 -5.336E-01 -5.285E-01 -5.392E-01 -3.000E+00 -5.108E-01 -5.059E-01 -5.162E-01 -2.900E+00 -4.881E-01 -4.833E-01 -4.932E-01 -2.800E+00 -4.653E-01 -4.607E-01 -4.702E-01 -2.700E+00 -4.425E-01 -4.382E-01 -4.471E-01 -2.600E+00 -4.197E-01 -4.156E-01 -4.241E-01 -2.500E+00 -3.969E-01 -3.930E-01 -4.011E-01 -2.400E+00 -3.741E-01 -3.705E-01 -3.781E-01 -2.300E+00 -3.513E-01 -3.479E-01 -3.550E-01 -2.200E+00 -3.285E-01 -3.253E-01 -3.320E-01 -2.100E+00 -3.057E-01 -3.027E-01 -3.089E-01 -2.000E+00 -2.829E-01 -2.802E-01 -2.860E-01 -1.900E+00 -2.601E-01 -2.575E-01 -2.629E-01 -1.800E+00 -2.374E-01 -2.351E-01 -2.399E-01 -1.700E+00 -2.145E-01 -2.124E-01 -2.168E-01 -1.600E+00 -1.919E-01 -1.900E-01 -1.939E-01 -1.500E+00 -1.688E-01 -1.671E-01 -1.706E-01 -1.400E+00 -1.464E-01 -1.450E-01 -1.480E-01 -1.300E+00 -1.230E-01 -1.217E-01 -1.243E-01 -1.200E+00 -1.012E-01 -1.001E-01 -1.023E-01 -1.100E+00 -7.688E-02 -7.611E-02 -7.779E-02 -1.000E+00 -5.632E-02 -5.573E-02 -5.701E-02 -9.000E-01 -3.018E-02 -2.987E-02 -3.061E-02 -8.000E-01 -1.241E-02 -1.222E-02 -1.265E-02 -7.000E-01 -3.617E-03 -3.584E-03 -3.658E-03 -6.000E-01 -1.192E-03 -1.183E-03 -1.203E-03 -5.000E-01 -2.238E-04 -2.212E-04 -2.261E-04 -4.000E-01 -1.264E-05 -1.247E-05 -1.283E-05 -3.000E-01 -3.190E-07 -3.139E-07 -3.250E-07 -2.000E-01 -6.916E-09 -6.780E-09 -7.024E-09 -1.000E-01 -1.541E-10 -1.503E-10 -1.559E-10 0.000E+00 2.300E-13 -2.360E-12 1.460E-12 1.000E-01 8.590E-12 4.570E-12 9.760E-12 2.000E-01 1.333E-11 7.230E-12 1.333E-11 3.000E-01 1.287E-11 1.054E-11 1.281E-11 4.000E-01 1.248E-11 1.443E-11 1.242E-11 5.000E-01 1.436E-11 1.385E-11 1.547E-11 6.000E-01 1.605E-11 1.326E-11 1.650E-11 7.000E-01 1.838E-11 1.514E-11 1.825E-11 8.000E-01 1.961E-11 1.670E-11 2.240E-11 9.000E-01 2.286E-11 1.916E-11 2.188E-11 1.000E+00 2.149E-11 2.182E-11 2.013E-11 1.100E+00 2.130E-11 2.370E-11 2.195E-11 1.200E+00 2.305E-11 2.162E-11 2.273E-11 1.300E+00 2.674E-11 2.098E-11 2.383E-11 1.400E+00 2.279E-11 2.286E-11 2.655E-11 1.500E+00 2.506E-11 2.415E-11 2.850E-11 1.600E+00 2.772E-11 2.500E-11 2.493E-11 1.700E+00 2.649E-11 2.901E-11 2.577E-11 1.800E+00 2.707E-11 2.811E-11 2.746E-11 1.900E+00 3.038E-11 2.590E-11 2.830E-11 2.000E+00 2.752E-11 2.674E-11 2.999E-11 2.100E+00 2.947E-11 2.863E-11 3.303E-11 2.200E+00 2.979E-11 2.869E-11 3.057E-11 2.300E+00 2.979E-11 3.031E-11 2.914E-11 2.400E+00 3.290E-11 3.329E-11 3.063E-11 2.500E+00 3.109E-11 3.167E-11 3.122E-11 2.600E+00 3.226E-11 3.024E-11 3.278E-11 2.700E+00 3.323E-11 3.070E-11 3.524E-11 2.800E+00 3.271E-11 3.258E-11 3.621E-11 2.900E+00 3.582E-11 3.290E-11 3.381E-11 3.000E+00 3.446E-11 3.504E-11 3.329E-11 3.100E+00 3.822E-11 3.705E-11 3.491E-11 3.200E+00 3.556E-11 3.446E-11 3.466E-11 3.300E+00 3.978E-11 3.414E-11 3.660E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl* | |************************************************************************ | Model data_i |************************************************************************* | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -6.117E-01 -6.067E-01 -6.187E-01 -3.200E+00 -5.877E-01 -5.828E-01 -5.944E-01 -3.100E+00 -5.636E-01 -5.589E-01 -5.701E-01 -3.000E+00 -5.396E-01 -5.351E-01 -5.458E-01 -2.900E+00 -5.155E-01 -5.112E-01 -5.214E-01 -2.800E+00 -4.915E-01 -4.874E-01 -4.971E-01 -2.700E+00 -4.674E-01 -4.635E-01 -4.728E-01 -2.600E+00 -4.433E-01 -4.396E-01 -4.485E-01 -2.500E+00 -4.193E-01 -4.158E-01 -4.241E-01 -2.400E+00 -3.952E-01 -3.919E-01 -3.998E-01 -2.300E+00 -3.712E-01 -3.680E-01 -3.755E-01 -2.200E+00 -3.471E-01 -3.442E-01 -3.512E-01 -2.100E+00 -3.230E-01 -3.203E-01 -3.268E-01 -2.000E+00 -2.990E-01 -2.965E-01 -3.025E-01 -1.900E+00 -2.749E-01 -2.726E-01 -2.781E-01 -1.800E+00 -2.509E-01 -2.488E-01 -2.539E-01 -1.700E+00 -2.268E-01 -2.248E-01 -2.294E-01 -1.600E+00 -2.029E-01 -2.011E-01 -2.053E-01 -1.500E+00 -1.786E-01 -1.770E-01 -1.807E-01 -1.400E+00 -1.549E-01 -1.536E-01 -1.568E-01 -1.300E+00 -1.302E-01 -1.290E-01 -1.318E-01 -1.200E+00 -1.071E-01 -1.062E-01 -1.085E-01 -1.100E+00 -8.163E-02 -8.084E-02 -8.268E-02 -1.000E+00 -5.976E-02 -5.916E-02 -6.055E-02 -9.000E-01 -3.242E-02 -3.202E-02 -3.292E-02 -8.000E-01 -1.328E-02 -1.308E-02 -1.355E-02 -7.000E-01 -4.077E-03 -4.020E-03 -4.144E-03 -6.000E-01 -1.455E-03 -1.426E-03 -1.481E-03 -5.000E-01 -4.282E-04 -4.095E-04 -4.457E-04 -4.000E-01 -1.751E-04 -1.613E-04 -1.879E-04 -3.000E-01 -1.197E-04 -1.094E-04 -1.293E-04 -2.000E-01 -7.786E-05 -7.088E-05 -8.446E-05 -1.000E-01 -3.825E-05 -3.464E-05 -4.160E-05 0.000E+00 -1.509E-07 -1.098E-07 -1.897E-07 1.000E-01 3.570E-05 3.218E-05 3.891E-05 2.000E-01 6.978E-05 6.263E-05 7.648E-05 3.000E-01 1.021E-04 9.115E-05 1.123E-04 4.000E-01 1.325E-04 1.177E-04 1.462E-04 5.000E-01 1.610E-04 1.424E-04 1.784E-04 6.000E-01 1.876E-04 1.650E-04 2.088E-04 7.000E-01 2.120E-04 1.854E-04 2.371E-04 8.000E-01 2.333E-04 2.024E-04 2.624E-04 9.000E-01 2.504E-04 2.143E-04 2.839E-04 1.000E+00 2.618E-04 2.192E-04 3.007E-04 1.100E+00 2.658E-04 1.026E-04 3.117E-04 1.200E+00 1.049E-04 1.918E-05 2.406E-04 1.300E+00 4.001E-05 -7.200E-05 1.660E-04 1.400E+00 -5.212E-05 -2.056E-04 2.887E-05 1.500E+00 -1.438E-04 -2.064E-04 -4.035E-05 1.600E+00 -2.596E-04 -1.976E-04 -9.051E-05 1.700E+00 -2.558E-04 -1.834E-04 -2.360E-04 1.800E+00 -2.446E-04 -1.657E-04 -3.146E-04 1.900E+00 -2.289E-04 -1.451E-04 -3.075E-04 2.000E+00 -2.096E-04 -1.225E-04 -2.947E-04 2.100E+00 -1.873E-04 -9.782E-05 -2.771E-04 2.200E+00 -1.628E-04 -7.237E-05 -2.565E-04 2.300E+00 -1.361E-04 -4.636E-05 -2.327E-04 2.400E+00 -1.084E-04 -2.190E-05 -2.067E-04 2.500E+00 -7.948E-05 -4.075E-06 -1.785E-04 2.600E+00 -5.085E-05 -1.438E-07 -1.487E-04 2.700E+00 -2.359E-05 -3.142E-09 -1.179E-04 2.800E+00 -4.248E-06 -3.925E-11 -8.600E-05 2.900E+00 -1.484E-07 3.096E-11 -5.441E-05 3.000E+00 -3.082E-09 3.336E-11 -2.482E-05 3.100E+00 -2.719E-11 3.303E-11 -4.299E-06 3.200E+00 4.594E-11 3.291E-11 -1.463E-07 3.300E+00 4.230E-11 3.530E-11 -3.045E-09 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl** | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas =1.5000E+00 Cref =5.0000E-11 Rref = 0.500E+03 Vref = 3.3V C_comp 8.8000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.300E+00 -4.891E-01 -4.875E-01 -4.879E-01 -3.200E+00 -4.703E-01 -4.688E-01 -4.692E-01 -3.100E+00 -4.515E-01 -4.500E-01 -4.504E-01 -3.000E+00 -4.327E-01 -4.312E-01 -4.317E-01 -2.900E+00 -4.139E-01 -4.124E-01 -4.129E-01 -2.800E+00 -3.950E-01 -3.936E-01 -3.942E-01 -2.700E+00 -3.762E-01 -3.749E-01 -3.755E-01 -2.600E+00 -3.574E-01 -3.561E-01 -3.567E-01 -2.500E+00 -3.386E-01 -3.373E-01 -3.380E-01 -2.400E+00 -3.198E-01 -3.185E-01 -3.192E-01 -2.300E+00 -3.010E-01 -2.997E-01 -3.005E-01 -2.200E+00 -2.822E-01 -2.810E-01 -2.818E-01 -2.100E+00 -2.633E-01 -2.622E-01 -2.630E-01 -2.000E+00 -2.445E-01 -2.434E-01 -2.443E-01 -1.900E+00 -2.257E-01 -2.246E-01 -2.255E-01 -1.800E+00 -2.069E-01 -2.059E-01 -2.068E-01 -1.700E+00 -1.880E-01 -1.870E-01 -1.880E-01 -1.600E+00 -1.694E-01 -1.684E-01 -1.694E-01 -1.500E+00 -1.503E-01 -1.494E-01 -1.504E-01 -1.400E+00 -1.318E-01 -1.309E-01 -1.320E-01 -1.300E+00 -1.125E-01 -1.116E-01 -1.128E-01 -1.200E+00 -9.446E-02 -9.361E-02 -9.477E-02 -1.100E+00 -7.452E-02 -7.371E-02 -7.490E-02 -1.000E+00 -5.739E-02 -5.661E-02 -5.785E-02 -9.000E-01 -3.604E-02 -3.531E-02 -3.657E-02 -8.000E-01 -2.103E-02 -2.031E-02 -2.163E-02 -7.000E-01 -1.346E-02 -1.282E-02 -1.402E-02 -6.000E-01 -1.020E-02 -9.651E-03 -1.071E-02 -5.000E-01 -8.158E-03 -7.688E-03 -8.587E-03 -4.000E-01 -6.469E-03 -6.084E-03 -6.828E-03 -3.000E-01 -4.859E-03 -4.555E-03 -5.136E-03 -2.000E-01 -3.265E-03 -3.052E-03 -3.464E-03 -1.000E-01 -1.705E-03 -1.582E-03 -1.814E-03 0.000E+00 -1.695E-04 -1.477E-04 -1.942E-04 1.000E-01 1.315E-03 1.235E-03 1.383E-03 2.000E-01 2.911E-03 2.703E-03 3.097E-03 3.000E-01 1.782E-02 1.986E-02 1.403E-02 4.000E-01 4.683E-02 4.598E-02 4.511E-02 5.000E-01 7.285E-02 6.759E-02 7.406E-02 6.000E-01 9.329E-02 8.068E-02 9.918E-02 7.000E-01 1.047E-01 8.658E-02 1.183E-01 8.000E-01 1.103E-01 9.127E-02 1.281E-01 9.000E-01 1.149E-01 9.567E-02 1.336E-01 1.000E+00 1.193E-01 9.980E-02 1.382E-01 1.100E+00 1.235E-01 1.035E-01 1.426E-01 1.200E+00 1.275E-01 1.065E-01 1.466E-01 1.300E+00 1.313E-01 1.089E-01 1.505E-01 1.400E+00 1.349E-01 1.107E-01 1.541E-01 1.500E+00 1.383E-01 1.124E-01 1.577E-01 1.600E+00 1.415E-01 1.139E-01 1.610E-01 1.700E+00 1.444E-01 1.152E-01 1.643E-01 1.800E+00 1.472E-01 1.164E-01 1.672E-01 1.900E+00 1.497E-01 1.177E-01 1.701E-01 2.000E+00 1.520E-01 1.188E-01 1.728E-01 2.100E+00 1.542E-01 1.213E-01 1.754E-01 2.200E+00 1.563E-01 1.276E-01 1.778E-01 2.300E+00 1.591E-01 1.356E-01 1.802E-01 2.400E+00 1.645E-01 1.431E-01 1.825E-01 2.500E+00 1.711E-01 1.499E-01 1.859E-01 2.600E+00 1.775E-01 1.553E-01 1.914E-01 2.700E+00 1.834E-01 1.596E-01 1.977E-01 2.800E+00 1.887E-01 1.626E-01 2.041E-01 2.900E+00 1.933E-01 1.652E-01 2.102E-01 3.000E+00 1.972E-01 1.673E-01 2.159E-01 3.100E+00 2.003E-01 1.694E-01 2.211E-01 3.200E+00 2.029E-01 1.713E-01 2.256E-01 3.300E+00 2.052E-01 1.733E-01 2.295E-01 3.400E+00 2.073E-01 1.751E-01 2.328E-01 3.500E+00 2.094E-01 1.771E-01 2.356E-01 3.600E+00 2.113E-01 1.788E-01 2.380E-01 3.700E+00 2.133E-01 1.807E-01 2.401E-01 3.800E+00 2.151E-01 1.824E-01 2.422E-01 3.900E+00 2.168E-01 1.841E-01 2.440E-01 4.000E+00 2.186E-01 1.858E-01 2.460E-01 4.100E+00 2.203E-01 1.876E-01 2.477E-01 4.200E+00 2.220E-01 1.892E-01 2.495E-01 4.300E+00 2.236E-01 1.910E-01 2.512E-01 4.400E+00 2.252E-01 1.925E-01 2.529E-01 4.500E+00 2.268E-01 1.942E-01 2.544E-01 4.600E+00 2.283E-01 1.957E-01 2.561E-01 4.700E+00 2.299E-01 1.974E-01 2.577E-01 4.800E+00 2.314E-01 1.990E-01 2.593E-01 4.900E+00 2.330E-01 2.005E-01 2.609E-01 5.000E+00 2.346E-01 2.021E-01 2.625E-01 5.100E+00 2.361E-01 2.037E-01 2.641E-01 5.200E+00 2.377E-01 2.053E-01 2.657E-01 5.300E+00 2.392E-01 2.069E-01 2.674E-01 5.400E+00 2.408E-01 2.085E-01 2.690E-01 5.500E+00 2.423E-01 2.101E-01 2.706E-01 5.600E+00 2.439E-01 2.116E-01 2.722E-01 5.700E+00 2.454E-01 2.132E-01 2.738E-01 5.800E+00 2.470E-01 2.148E-01 2.754E-01 5.900E+00 2.485E-01 2.164E-01 2.770E-01 6.000E+00 2.501E-01 2.180E-01 2.787E-01 6.100E+00 2.516E-01 2.196E-01 2.803E-01 6.200E+00 2.532E-01 2.212E-01 2.819E-01 6.300E+00 2.547E-01 2.228E-01 2.835E-01 6.400E+00 2.563E-01 2.243E-01 2.851E-01 6.500E+00 2.579E-01 2.259E-01 2.867E-01 6.600E+00 2.594E-01 2.275E-01 2.883E-01 | [Pullup] | voltage I(typ) I(min) I(max) | 6.600E+00 -4.649E-01 -4.758E-01 -4.718E-01 6.500E+00 -4.470E-01 -4.575E-01 -4.537E-01 6.400E+00 -4.292E-01 -4.391E-01 -4.356E-01 6.300E+00 -4.113E-01 -4.208E-01 -4.175E-01 6.200E+00 -3.935E-01 -4.025E-01 -3.994E-01 6.100E+00 -3.756E-01 -3.842E-01 -3.812E-01 6.000E+00 -3.577E-01 -3.659E-01 -3.631E-01 5.900E+00 -3.399E-01 -3.476E-01 -3.450E-01 5.800E+00 -3.220E-01 -3.292E-01 -3.269E-01 5.700E+00 -3.042E-01 -3.109E-01 -3.088E-01 5.600E+00 -2.863E-01 -2.926E-01 -2.907E-01 5.500E+00 -2.685E-01 -2.743E-01 -2.726E-01 5.400E+00 -2.506E-01 -2.559E-01 -2.545E-01 5.300E+00 -2.327E-01 -2.377E-01 -2.364E-01 5.200E+00 -2.148E-01 -2.193E-01 -2.183E-01 5.100E+00 -1.970E-01 -2.010E-01 -2.002E-01 5.000E+00 -1.791E-01 -1.826E-01 -1.820E-01 4.900E+00 -1.614E-01 -1.644E-01 -1.640E-01 4.800E+00 -1.433E-01 -1.459E-01 -1.457E-01 4.700E+00 -1.258E-01 -1.279E-01 -1.279E-01 4.600E+00 -1.074E-01 -1.091E-01 -1.094E-01 4.500E+00 -9.027E-02 -9.152E-02 -9.197E-02 4.400E+00 -7.137E-02 -7.212E-02 -7.278E-02 4.300E+00 -5.507E-02 -5.543E-02 -5.629E-02 4.200E+00 -3.487E-02 -3.466E-02 -3.576E-02 4.100E+00 -2.052E-02 -2.002E-02 -2.129E-02 4.000E+00 -1.364E-02 -1.302E-02 -1.425E-02 3.900E+00 -1.057E-02 -1.002E-02 -1.111E-02 3.800E+00 -8.551E-03 -8.067E-03 -9.007E-03 3.700E+00 -6.797E-03 -6.400E-03 -7.178E-03 3.600E+00 -5.107E-03 -4.791E-03 -5.404E-03 3.500E+00 -3.437E-03 -3.215E-03 -3.645E-03 3.400E+00 -1.793E-03 -1.665E-03 -1.915E-03 3.300E+00 -1.842E-04 -1.585E-04 -2.112E-04 3.200E+00 1.372E-03 1.292E-03 1.448E-03 3.100E+00 2.981E-03 2.788E-03 3.168E-03 3.000E+00 1.690E-02 1.934E-02 1.405E-02 2.900E+00 4.402E-02 4.543E-02 4.305E-02 2.800E+00 6.995E-02 6.968E-02 7.118E-02 2.700E+00 9.362E-02 9.079E-02 9.733E-02 2.600E+00 1.145E-01 1.064E-01 1.211E-01 2.500E+00 1.304E-01 1.138E-01 1.415E-01 2.400E+00 1.393E-01 1.181E-01 1.575E-01 2.300E+00 1.442E-01 1.217E-01 1.670E-01 2.200E+00 1.481E-01 1.250E-01 1.727E-01 2.100E+00 1.517E-01 1.280E-01 1.771E-01 2.000E+00 1.550E-01 1.308E-01 1.809E-01 1.900E+00 1.581E-01 1.334E-01 1.845E-01 1.800E+00 1.610E-01 1.359E-01 1.878E-01 1.700E+00 1.637E-01 1.383E-01 1.909E-01 1.600E+00 1.665E-01 1.405E-01 1.938E-01 1.500E+00 1.689E-01 1.426E-01 1.966E-01 1.400E+00 1.712E-01 1.446E-01 1.991E-01 1.300E+00 1.734E-01 1.466E-01 2.016E-01 1.200E+00 1.756E-01 1.485E-01 2.040E-01 1.100E+00 1.776E-01 1.513E-01 2.063E-01 1.000E+00 1.797E-01 1.570E-01 2.084E-01 9.000E-01 1.826E-01 1.633E-01 2.106E-01 8.000E-01 1.882E-01 1.695E-01 2.127E-01 7.000E-01 1.948E-01 1.751E-01 2.157E-01 6.000E-01 2.013E-01 1.792E-01 2.213E-01 5.000E-01 2.075E-01 1.823E-01 2.281E-01 4.000E-01 2.127E-01 1.848E-01 2.349E-01 3.000E-01 2.170E-01 1.871E-01 2.416E-01 2.000E-01 2.204E-01 1.891E-01 2.476E-01 1.000E-01 2.229E-01 1.910E-01 2.531E-01 0.000E+00 2.249E-01 1.929E-01 2.580E-01 -1.000E-01 2.269E-01 1.947E-01 2.624E-01 -2.000E-01 2.292E-01 1.966E-01 2.655E-01 -3.000E-01 2.316E-01 1.985E-01 2.682E-01 -4.000E-01 2.337E-01 2.004E-01 2.705E-01 -5.000E-01 2.355E-01 2.023E-01 2.725E-01 -6.000E-01 2.374E-01 2.040E-01 2.746E-01 -7.000E-01 2.391E-01 2.056E-01 2.765E-01 -8.000E-01 2.409E-01 2.071E-01 2.790E-01 -9.000E-01 2.431E-01 2.086E-01 2.811E-01 -1.000E+00 2.450E-01 2.101E-01 2.827E-01 -1.100E+00 2.477E-01 2.115E-01 2.843E-01 -1.200E+00 2.495E-01 2.129E-01 2.860E-01 -1.300E+00 2.516E-01 2.140E-01 2.875E-01 -1.400E+00 2.538E-01 2.154E-01 2.891E-01 -1.500E+00 2.558E-01 2.167E-01 2.907E-01 -1.600E+00 2.580E-01 2.179E-01 2.923E-01 -1.700E+00 2.601E-01 2.193E-01 2.939E-01 -1.800E+00 2.621E-01 2.205E-01 2.955E-01 -1.900E+00 2.643E-01 2.218E-01 2.971E-01 -2.000E+00 2.664E-01 2.231E-01 2.987E-01 -2.100E+00 2.685E-01 2.244E-01 3.003E-01 -2.200E+00 2.706E-01 2.257E-01 3.019E-01 -2.300E+00 2.727E-01 2.270E-01 3.035E-01 -2.400E+00 2.748E-01 2.283E-01 3.051E-01 -2.500E+00 2.769E-01 2.296E-01 3.067E-01 -2.600E+00 2.790E-01 2.309E-01 3.083E-01 -2.700E+00 2.811E-01 2.321E-01 3.098E-01 -2.800E+00 2.832E-01 2.334E-01 3.114E-01 -2.900E+00 2.853E-01 2.347E-01 3.130E-01 -3.000E+00 2.874E-01 2.360E-01 3.146E-01 -3.100E+00 2.895E-01 2.373E-01 3.162E-01 -3.200E+00 2.916E-01 2.386E-01 3.178E-01 -3.300E+00 2.937E-01 2.399E-01 3.194E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -5.334E-01 -5.347E-01 -5.341E-01 -3.200E+00 -5.125E-01 -5.138E-01 -5.132E-01 -3.100E+00 -4.917E-01 -4.929E-01 -4.923E-01 -3.000E+00 -4.708E-01 -4.719E-01 -4.714E-01 -2.900E+00 -4.499E-01 -4.510E-01 -4.505E-01 -2.800E+00 -4.291E-01 -4.301E-01 -4.296E-01 -2.700E+00 -4.082E-01 -4.092E-01 -4.087E-01 -2.600E+00 -3.873E-01 -3.882E-01 -3.879E-01 -2.500E+00 -3.664E-01 -3.673E-01 -3.670E-01 -2.400E+00 -3.456E-01 -3.464E-01 -3.461E-01 -2.300E+00 -3.247E-01 -3.255E-01 -3.252E-01 -2.200E+00 -3.038E-01 -3.045E-01 -3.043E-01 -2.100E+00 -2.830E-01 -2.836E-01 -2.834E-01 -2.000E+00 -2.621E-01 -2.627E-01 -2.625E-01 -1.900E+00 -2.412E-01 -2.417E-01 -2.416E-01 -1.800E+00 -2.204E-01 -2.209E-01 -2.207E-01 -1.700E+00 -1.994E-01 -1.998E-01 -1.997E-01 -1.600E+00 -1.787E-01 -1.791E-01 -1.790E-01 -1.500E+00 -1.576E-01 -1.579E-01 -1.579E-01 -1.400E+00 -1.371E-01 -1.373E-01 -1.373E-01 -1.300E+00 -1.157E-01 -1.159E-01 -1.159E-01 -1.200E+00 -9.557E-02 -9.570E-02 -9.574E-02 -1.100E+00 -7.366E-02 -7.370E-02 -7.379E-02 -1.000E+00 -5.436E-02 -5.439E-02 -5.448E-02 -9.000E-01 -3.113E-02 -3.103E-02 -3.120E-02 -8.000E-01 -1.380E-02 -1.376E-02 -1.389E-02 -7.000E-01 -4.677E-03 -4.619E-03 -4.712E-03 -6.000E-01 -1.311E-03 -1.300E-03 -1.325E-03 -5.000E-01 -1.789E-04 -1.786E-04 -1.800E-04 -4.000E-01 -8.322E-06 -8.321E-06 -8.304E-06 -3.000E-01 -1.969E-07 -1.960E-07 -1.962E-07 -2.000E-01 -4.154E-09 -4.167E-09 -4.155E-09 -1.000E-01 -9.506E-11 -9.993E-11 -9.435E-11 0.000E+00 1.590E-12 -1.130E-12 7.500E-13 1.000E-01 5.550E-12 6.390E-12 6.130E-12 2.000E-01 8.530E-12 9.630E-12 8.590E-12 3.000E-01 1.002E-11 8.270E-12 1.119E-11 4.000E-01 1.229E-11 9.050E-12 1.423E-11 5.000E-01 1.670E-11 1.164E-11 1.670E-11 6.000E-01 1.352E-11 1.235E-11 1.462E-11 7.000E-01 1.663E-11 1.508E-11 1.501E-11 8.000E-01 1.689E-11 1.767E-11 1.761E-11 9.000E-01 1.897E-11 2.026E-11 1.786E-11 1.000E+00 1.910E-11 1.748E-11 2.000E-11 1.100E+00 2.312E-11 1.722E-11 2.389E-11 1.200E+00 2.136E-11 2.007E-11 2.350E-11 1.300E+00 2.182E-11 2.033E-11 2.156E-11 1.400E+00 2.500E-11 2.273E-11 2.208E-11 1.500E+00 2.409E-11 2.642E-11 2.344E-11 1.600E+00 2.558E-11 2.260E-11 2.448E-11 1.700E+00 2.506E-11 2.240E-11 2.759E-11 1.800E+00 2.901E-11 2.500E-11 2.908E-11 1.900E+00 2.688E-11 2.500E-11 2.577E-11 2.000E+00 3.115E-11 2.681E-11 2.590E-11 2.100E+00 2.921E-11 3.012E-11 2.817E-11 2.200E+00 2.837E-11 2.927E-11 2.830E-11 2.300E+00 3.206E-11 2.687E-11 3.050E-11 2.400E+00 2.966E-11 2.824E-11 3.329E-11 2.500E+00 2.966E-11 3.193E-11 3.128E-11 2.600E+00 3.323E-11 3.167E-11 2.973E-11 2.700E+00 3.096E-11 3.329E-11 3.064E-11 2.800E+00 3.420E-11 3.679E-11 3.213E-11 2.900E+00 3.459E-11 3.880E-11 3.336E-11 3.000E+00 3.472E-11 3.569E-11 3.511E-11 3.100E+00 3.660E-11 3.446E-11 3.906E-11 3.200E+00 3.958E-11 4.172E-11 3.634E-11 3.300E+00 3.809E-11 9.942E-11 3.550E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | [Ramp] | variable typ min max dV/dt_r 1.4308/0.2817n 1.2052/0.4313n 1.6475/0.1689n dV/dt_f 1.7797/0.9163n 1.5076/1.3666n 1.9892/0.6326n R_load = 50.0000 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 4.3140E-03 3.3440E-03 5.2080E-03 8.0000E-11 4.0168E-03 4.7447E-03 3.4245E-03 1.6000E-10 3.8860E-04 2.4310E-04 4.1510E-03 2.4000E-10 4.7325E-03 9.5325E-05 1.9580E-03 3.2000E-10 4.9373E-03 1.8515E-03 5.1127E-02 4.0000E-10 4.0385E-02 2.4735E-03 4.6375E-01 4.8000E-10 2.8485E-02 7.0590E-03 1.4480E+00 5.6000E-10 2.0195E-01 2.4645E-02 2.0870E+00 6.4000E-10 5.4090E-01 2.6700E-02 2.3880E+00 7.2000E-10 1.0656E+00 2.1627E-02 2.4767E+00 8.0000E-10 1.6120E+00 1.1770E-02 2.5140E+00 8.8000E-10 1.8290E+00 1.2090E-01 2.5370E+00 9.6000E-10 1.9765E+00 2.8165E-01 2.5770E+00 1.0400E-09 2.1490E+00 5.9280E-01 2.6573E+00 1.1200E-09 2.2655E+00 9.3400E-01 2.7150E+00 1.2000E-09 2.3030E+00 1.1390E+00 2.7260E+00 1.2800E-09 2.3263E+00 1.3300E+00 2.7363E+00 1.3600E-09 2.3460E+00 1.5485E+00 2.7385E+00 1.4400E-09 2.3510E+00 1.6550E+00 2.7370E+00 1.5200E-09 2.3583E+00 1.7863E+00 2.7370E+00 1.6000E-09 2.3635E+00 1.8945E+00 2.7405E+00 1.6800E-09 2.3660E+00 1.9270E+00 2.7430E+00 1.7600E-09 2.3690E+00 1.9487E+00 2.7433E+00 1.8400E-09 2.3710E+00 1.9670E+00 2.7440E+00 1.9200E-09 2.3723E+00 1.9723E+00 2.7443E+00 2.0000E-09 2.3745E+00 1.9790E+00 2.7450E+00 2.0800E-09 2.3750E+00 1.9820E+00 2.7460E+00 2.1600E-09 2.3767E+00 1.9860E+00 2.7460E+00 2.2400E-09 2.3780E+00 1.9905E+00 2.7460E+00 2.3200E-09 2.3790E+00 1.9920E+00 2.7460E+00 2.4000E-09 2.3793E+00 1.9940E+00 2.7470E+00 2.4800E-09 2.3805E+00 1.9965E+00 2.7470E+00 2.5600E-09 2.3810E+00 1.9970E+00 2.7470E+00 2.6400E-09 2.3817E+00 1.9990E+00 2.7477E+00 2.7200E-09 2.3825E+00 2.0005E+00 2.7480E+00 2.8000E-09 2.3830E+00 2.0010E+00 2.7480E+00 2.8800E-09 2.3833E+00 2.0023E+00 2.7480E+00 2.9600E-09 2.3840E+00 2.0035E+00 2.7485E+00 3.0400E-09 2.3840E+00 2.0040E+00 2.7490E+00 3.1200E-09 2.3850E+00 2.0053E+00 2.7490E+00 3.2000E-09 2.3855E+00 2.0060E+00 2.7490E+00 3.2800E-09 2.3860E+00 2.0070E+00 2.7490E+00 3.3600E-09 2.3860E+00 2.0073E+00 2.7490E+00 3.4400E-09 2.3870E+00 2.0080E+00 2.7500E+00 3.5200E-09 2.3870E+00 2.0090E+00 2.7500E+00 3.6000E-09 2.3873E+00 2.0093E+00 2.7500E+00 3.6800E-09 2.3880E+00 2.0100E+00 2.7500E+00 3.7600E-09 2.3880E+00 2.0110E+00 2.7500E+00 3.8400E-09 2.3883E+00 2.0110E+00 2.7500E+00 3.9200E-09 2.3890E+00 2.0120E+00 2.7500E+00 4.0000E-09 2.3890E+00 2.0120E+00 2.7510E+00 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 2.9140E-01 3.2720E-01 2.8960E-01 8.0000E-11 2.9073E-01 3.2650E-01 2.8913E-01 1.6000E-10 2.9120E-01 3.2660E-01 2.9000E-01 2.4000E-10 2.9260E-01 3.2695E-01 2.8665E-01 3.2000E-10 2.8670E-01 3.2763E-01 2.7773E-01 4.0000E-10 2.7690E-01 3.2685E-01 4.3460E-01 4.8000E-10 2.8875E-01 3.2270E-01 1.0003E+00 5.6000E-10 3.5310E-01 3.1745E-01 1.6615E+00 6.4000E-10 4.1500E-01 3.1410E-01 2.0240E+00 7.2000E-10 4.7660E-01 3.1583E-01 2.3470E+00 8.0000E-10 5.5140E-01 3.4500E-01 2.6365E+00 8.8000E-10 6.2500E-01 3.7710E-01 2.7650E+00 9.6000E-10 6.8880E-01 4.0995E-01 2.9025E+00 1.0400E-09 7.5763E-01 4.5753E-01 3.1607E+00 1.1200E-09 8.0150E-01 4.9455E-01 3.4105E+00 1.2000E-09 8.2420E-01 5.2640E-01 3.5250E+00 1.2800E-09 8.5060E-01 5.9080E-01 3.5717E+00 1.3600E-09 8.8770E-01 6.6645E-01 3.5865E+00 1.4400E-09 9.2290E-01 7.0240E-01 3.5880E+00 1.5200E-09 1.0073E+00 7.3733E-01 3.5903E+00 1.6000E-09 1.1260E+00 7.7095E-01 3.5945E+00 1.6800E-09 1.1970E+00 7.8840E-01 3.5960E+00 1.7600E-09 1.2953E+00 8.0590E-01 3.5967E+00 1.8400E-09 1.3970E+00 8.2280E-01 3.5970E+00 1.9200E-09 1.5057E+00 8.4477E-01 3.5977E+00 2.0000E-09 1.6725E+00 8.7990E-01 3.5990E+00 2.0800E-09 1.7750E+00 9.0120E-01 3.5990E+00 2.1600E-09 1.9210E+00 9.6813E-01 3.5990E+00 2.2400E-09 2.1120E+00 1.0735E+00 3.5990E+00 2.3200E-09 2.2260E+00 1.1400E+00 3.5990E+00 2.4000E-09 2.3820E+00 1.2337E+00 3.5990E+00 2.4800E-09 2.5770E+00 1.3625E+00 3.5990E+00 2.5600E-09 2.6970E+00 1.4410E+00 3.5990E+00 2.6400E-09 2.8637E+00 1.5520E+00 3.5990E+00 2.7200E-09 3.0515E+00 1.6950E+00 3.5990E+00 2.8000E-09 3.1630E+00 1.7810E+00 3.5990E+00 2.8800E-09 3.2260E+00 1.8937E+00 3.5990E+00 2.9600E-09 3.2790E+00 2.0340E+00 3.5990E+00 3.0400E-09 3.2940E+00 2.1150E+00 3.5990E+00 3.1200E-09 3.2877E+00 2.2200E+00 3.5990E+00 3.2000E-09 3.2865E+00 2.3550E+00 3.5990E+00 3.2800E-09 3.2860E+00 2.4390E+00 3.5990E+00 3.3600E-09 3.2867E+00 2.5517E+00 3.5990E+00 3.4400E-09 3.2885E+00 2.6825E+00 3.5990E+00 3.5200E-09 3.2890E+00 2.7590E+00 3.5990E+00 3.6000E-09 3.2893E+00 2.8457E+00 3.5990E+00 3.6800E-09 3.2900E+00 2.9120E+00 3.5990E+00 3.7600E-09 3.2900E+00 2.9480E+00 3.5990E+00 3.8400E-09 3.2907E+00 2.9710E+00 3.5990E+00 3.9200E-09 3.2910E+00 2.9780E+00 3.5990E+00 4.0000E-09 3.2910E+00 2.9820E+00 3.5990E+00 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0000E+00 3.6000E+00 8.0000E-11 3.3013E+00 2.9997E+00 3.6050E+00 1.6000E-10 3.3070E+00 3.0020E+00 3.6110E+00 2.4000E-10 3.3075E+00 3.0035E+00 3.6080E+00 3.2000E-10 3.3073E+00 3.0053E+00 3.6433E+00 4.0000E-10 3.3250E+00 3.0050E+00 3.6040E+00 4.8000E-10 3.3420E+00 3.0065E+00 3.4750E+00 5.6000E-10 3.3220E+00 3.0100E+00 3.2875E+00 6.4000E-10 3.2810E+00 3.0160E+00 3.1370E+00 7.2000E-10 3.1993E+00 3.0197E+00 2.9623E+00 8.0000E-10 3.0805E+00 3.0130E+00 2.7465E+00 8.8000E-10 3.0010E+00 3.0010E+00 2.6620E+00 9.6000E-10 2.9185E+00 2.9765E+00 2.5975E+00 1.0400E-09 2.7870E+00 2.9273E+00 2.3350E+00 1.1200E-09 2.6645E+00 2.8685E+00 1.9080E+00 1.2000E-09 2.5890E+00 2.8320E+00 1.6230E+00 1.2800E-09 2.4863E+00 2.7800E+00 1.2933E+00 1.3600E-09 2.3460E+00 2.7155E+00 8.8550E-01 1.4400E-09 2.2200E+00 2.6790E+00 6.8840E-01 1.5200E-09 2.0190E+00 2.6290E+00 5.3237E-01 1.6000E-09 1.7605E+00 2.5645E+00 3.9105E-01 1.6800E-09 1.6060E+00 2.5250E+00 3.4660E-01 1.7600E-09 1.4187E+00 2.4590E+00 3.3363E-01 1.8400E-09 1.2570E+00 2.3640E+00 3.2470E-01 1.9200E-09 1.1017E+00 2.2613E+00 3.1887E-01 2.0000E-09 9.2985E-01 2.0995E+00 3.1390E-01 2.0800E-09 8.3790E-01 1.9990E+00 3.1150E-01 2.1600E-09 7.1913E-01 1.8717E+00 3.0843E-01 2.2400E-09 5.9390E-01 1.7180E+00 3.0525E-01 2.3200E-09 5.2250E-01 1.6420E+00 3.0390E-01 2.4000E-09 4.5470E-01 1.5413E+00 3.0207E-01 2.4800E-09 4.1180E-01 1.4325E+00 2.9990E-01 2.5600E-09 3.8720E-01 1.3790E+00 2.9860E-01 2.6400E-09 3.7850E-01 1.3143E+00 2.9717E-01 2.7200E-09 3.7060E-01 1.2335E+00 2.9580E-01 2.8000E-09 3.6640E-01 1.1900E+00 2.9500E-01 2.8800E-09 3.6147E-01 1.1330E+00 2.9393E-01 2.9600E-09 3.5595E-01 1.0630E+00 2.9255E-01 3.0400E-09 3.5420E-01 1.0220E+00 2.9190E-01 3.1200E-09 3.5210E-01 9.6860E-01 2.9113E-01 3.2000E-09 3.4905E-01 9.0330E-01 2.9020E-01 3.2800E-09 3.4700E-01 8.6480E-01 2.8960E-01 3.3600E-09 3.4453E-01 8.1463E-01 2.8883E-01 3.4400E-09 3.4275E-01 7.5495E-01 2.8800E-01 3.5200E-09 3.4190E-01 7.1940E-01 2.8760E-01 3.6000E-09 3.4047E-01 6.7500E-01 2.8707E-01 3.6800E-09 3.3825E-01 6.2130E-01 2.8635E-01 3.7600E-09 3.3690E-01 5.9040E-01 2.8590E-01 3.8400E-09 3.3610E-01 5.5420E-01 2.8540E-01 3.9200E-09 3.3530E-01 5.1800E-01 2.8500E-01 4.0000E-09 3.3435E-01 4.9445E-01 2.8470E-01 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.4160E+00 2.0520E+00 2.7720E+00 8.0000E-11 2.4163E+00 2.0527E+00 2.7740E+00 1.6000E-10 2.4150E+00 2.0530E+00 2.7610E+00 2.4000E-10 2.4070E+00 2.0505E+00 2.7405E+00 3.2000E-10 2.3917E+00 2.0437E+00 2.6863E+00 4.0000E-10 2.3695E+00 2.0335E+00 2.3740E+00 4.8000E-10 2.3135E+00 2.0220E+00 2.0350E+00 5.6000E-10 2.2035E+00 2.0085E+00 1.8485E+00 6.4000E-10 2.1020E+00 1.9900E+00 1.7990E+00 7.2000E-10 1.9777E+00 1.9477E+00 1.7623E+00 8.0000E-10 1.8675E+00 1.8780E+00 1.7040E+00 8.8000E-10 1.8090E+00 1.8310E+00 1.6550E+00 9.6000E-10 1.7600E+00 1.7830E+00 1.5835E+00 1.0400E-09 1.7190E+00 1.7053E+00 1.2900E+00 1.1200E-09 1.6845E+00 1.6420E+00 8.7975E-01 1.2000E-09 1.6730E+00 1.6070E+00 6.1900E-01 1.2800E-09 1.6460E+00 1.5737E+00 3.6660E-01 1.3600E-09 1.6005E+00 1.5380E+00 1.8425E-01 1.4400E-09 1.5680E+00 1.5220E+00 1.4160E-01 1.5200E-09 1.4833E+00 1.5053E+00 9.6510E-02 1.6000E-09 1.3620E+00 1.4900E+00 7.3315E-02 1.6800E-09 1.2870E+00 1.4830E+00 6.6380E-02 1.7600E-09 1.1707E+00 1.4740E+00 5.9787E-02 1.8400E-09 1.0110E+00 1.4650E+00 5.3190E-02 1.9200E-09 8.5503E-01 1.4463E+00 4.4717E-02 2.0000E-09 6.7820E-01 1.4220E+00 3.4625E-02 2.0800E-09 5.7960E-01 1.3990E+00 2.8970E-02 2.1600E-09 4.7643E-01 1.3607E+00 2.2087E-02 2.2400E-09 3.8770E-01 1.3110E+00 1.7320E-02 2.3200E-09 3.5950E-01 1.2770E+00 1.5880E-02 2.4000E-09 3.3150E-01 1.2307E+00 1.4140E-02 2.4800E-09 3.0000E-01 1.1740E+00 1.2710E-02 2.5600E-09 2.8060E-01 1.1400E+00 1.2420E-02 2.6400E-09 2.5403E-01 1.0957E+00 1.2043E-02 2.7200E-09 2.1605E-01 1.0425E+00 1.1590E-02 2.8000E-09 1.9220E-01 1.0110E+00 1.1320E-02 2.8800E-09 1.5953E-01 9.7060E-01 1.0900E-02 2.9600E-09 1.1705E-01 9.2185E-01 1.0260E-02 3.0400E-09 9.1420E-02 8.9270E-01 9.8750E-03 3.1200E-09 7.0357E-02 8.5713E-01 9.4340E-03 3.2000E-09 5.8775E-02 8.1300E-01 8.9075E-03 3.2800E-09 5.3900E-02 7.8830E-01 8.6880E-03 3.3600E-09 4.8047E-02 7.5703E-01 8.5930E-03 3.4400E-09 4.3480E-02 7.1865E-01 8.4945E-03 3.5200E-09 4.1030E-02 6.9760E-01 8.5120E-03 3.6000E-09 3.7023E-02 6.6963E-01 8.5543E-03 3.6800E-09 3.1260E-02 6.3720E-01 8.6535E-03 3.7600E-09 2.7830E-02 6.1890E-01 8.7480E-03 3.8400E-09 2.3703E-02 5.9530E-01 8.8800E-03 3.9200E-09 1.9580E-02 5.7470E-01 9.0490E-03 4.0000E-09 1.6705E-02 5.6005E-01 9.1895E-03 | | End [Model] data_o | | End [Component] LVTH573 | [End]