|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of LVTH16646 | Low Voltage 16-Bit Transceiver/Register | with 3-STATE Ouputs | TSSOP 56-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lvth16646mtd_300.ibs | [File Rev] 1.0 | [Date] 04/4/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] lvth16646mea Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 110m 100m 150m L_pkg 2.23n 1.44n 4.35n C_pkg 0.12p 0.1p 0.32p | [Pin] signal_name model_name R_pin L_pin C_pin 1 dir1 cntrl_dir 150m 4.35n 0.32p 2 cpab1 cntrl_oeb 140m 3.84n 0.31p 3 sab1 cntrl_oeb 140m 3.57n 0.2p 4 gnd GND 130m 3.34n 0.15p 5 a0 data_io 130m 3.06n 0.15p 6 a1 data_io 130m 2.62n 0.12p 7 vcc POWER 120m 2.23n 0.1p 8 a2 data_io 120m 1.76n 0.1p 9 a3 data_io 110m 1.65n 0.1p 10 a4 data_io 100m 1.59n 0.1p 11 gnd GND 100m 1.54n 0.1p 12 a5 data_io 100m 1.49n 0.1p 13 a6 data_io 100m 1.44n 0.1p 14 a7 data_io 100m 1.37n 0.1p 15 a8 data_io 100m 1.37n 0.1p 16 a9 data_io 100m 1.44n 0.1p 17 a10 data_io 100m 1.49n 0.1p 18 gnd GND 100m 1.54n 0.1p 19 a11 data_io 100m 1.59n 0.1p 20 a12 data_io 110m 1.65n 0.1p 21 a13 data_io 120m 1.76n 0.1p 22 vcc POWER 120m 2.23n 0.1p 23 a14 data_io 130m 2.62n 0.12p 24 a15 data_io 130m 3.06n 0.15p 25 gnd GND 130m 3.34n 0.15p 26 sab2 cntrl_oeb 140m 3.57n 0.2p 27 cpab2 cntrl_oeb 140m 3.84n 0.31p 28 dir2 cntrl_dir 150m 4.35n 0.32p 29 oeb2 cntrl_oeb 150m 4.35n 0.32p 30 cpba2 cntrl_oeb 140m 3.84n 0.31p 31 sba2 cntrl_oeb 140m 3.57n 0.2p 32 gnd GND 130m 3.34n 0.25p 33 b15 data_io 130m 3.06n 0.15p 34 b14 data_io 130m 2.62n 0.12p 35 vcc POWER 120m 2.23n 0.1p 36 b13 data_io 120m 1.76n 0.1p 37 b12 data_io 110m 1.65n 0.1p 38 b11 data_io 100m 1.59n 0.1p 39 gnd GND 100m 1.54n 0.1p 40 b10 data_io 100m 1.49n 0.1p 41 b9 data_io 100m 1.44n 0.1p 42 b8 data_io 100m 1.37n 0.1p 43 b7 data_io 100m 1.37n 0.1p 44 b6 data_io 100m 1.44n 0.1p 45 b5 data_io 100m 1.49n 0.1p 46 gnd GND 100m 1.54n 0.1p 47 b4 data_io 100m 1.59n 0.1p 48 b3 data_io 110m 1.65n 0.1p 49 b2 data_io 120m 1.76n 0.1p 50 vcc POWER 120m 2.23n 0.1p 51 b1 data_io 130m 2.62n 0.12p 52 b0 data_io 130m 3.06n 0.15p 53 gnd GND 130m 3.34n 0.25p 54 sba1 cntrl_oeb 140m 3.57n 0.2p 55 cpba1 cntrl_oeb 140m 3.84n 0.31p 56 oeb1 cntrl_oeb 150m 4.35n 0.32p | [Model] data_io Model_type I/O Enable Active-Low Polarity Non-Inverting Vinh=2.0 Vinl=.8 C_comp 8p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.089877E-1 1.577118E-1 2.757357E-1 -3.200000E+0 2.017524E-1 1.519644E-1 2.667452E-1 -3.100000E+0 1.945771E-1 1.462796E-1 2.578026E-1 -3.000000E+0 1.874612E-1 1.406568E-1 2.489072E-1 -2.900000E+0 1.804043E-1 1.350959E-1 2.400581E-1 -2.800000E+0 1.734058E-1 1.295964E-1 2.312545E-1 -2.700000E+0 1.664654E-1 1.241580E-1 2.224957E-1 -2.600000E+0 1.595825E-1 1.187804E-1 2.137809E-1 -2.500000E+0 1.527569E-1 1.134633E-1 2.051093E-1 -2.400000E+0 1.459880E-1 1.082064E-1 1.964800E-1 -2.300000E+0 1.392755E-1 1.030095E-1 1.878923E-1 -2.200000E+0 1.326191E-1 9.787239E-2 1.793455E-1 -2.100000E+0 1.260184E-1 9.279490E-2 1.708387E-1 -2.000000E+0 1.194733E-1 8.777691E-2 1.623713E-1 -1.900000E+0 1.129834E-1 8.281831E-2 1.539424E-1 -1.800000E+0 1.065486E-1 7.791908E-2 1.455515E-1 -1.700000E+0 1.001688E-1 7.307922E-2 1.371979E-1 -1.600000E+0 9.384398E-2 6.829881E-2 1.288811E-1 -1.500000E+0 8.757405E-2 6.357797E-2 1.206005E-1 -1.400000E+0 8.135919E-2 5.891694E-2 1.123557E-1 -1.300000E+0 7.519960E-2 5.431603E-2 1.041466E-1 -1.200000E+0 6.909566E-2 4.977569E-2 9.597305E-2 -1.100000E+0 6.304803E-2 4.529673E-2 8.783530E-2 -1.000000E+0 5.705832E-2 4.088086E-2 7.973477E-2 -9.000000E-1 5.113205E-2 3.653326E-2 7.167979E-2 -8.000000E-1 4.531131E-2 3.228187E-2 6.380059E-2 -7.000000E-1 3.956578E-2 2.833233E-2 5.431801E-2 -6.000000E-1 3.447460E-2 2.462838E-2 4.761217E-2 -5.000000E-1 2.893745E-2 2.049143E-2 4.051513E-2 -4.000000E-1 2.313233E-2 1.628938E-2 3.279304E-2 -3.000000E-1 1.727989E-2 1.212497E-2 2.463455E-2 -2.000000E-1 1.144890E-2 8.008798E-3 1.637907E-2 -1.000000E-1 5.670791E-3 3.947773E-3 8.159486E-3 0.0 -1.001009E-7 -8.019652E-8 -1.236291E-7 10.000000E-2 -5.504824E-3 -3.795644E-3 -7.983045E-3 2.000000E-1 -1.079648E-2 -7.420993E-3 -1.567691E-2 3.000000E-1 -1.587115E-2 -1.087301E-2 -2.307582E-2 4.000000E-1 -2.072541E-2 -1.414874E-2 -3.017602E-2 5.000000E-1 -2.535542E-2 -1.724510E-2 -3.697434E-2 6.000000E-1 -2.974613E-2 -2.017404E-2 -4.346513E-2 7.000000E-1 -3.360185E-2 -2.337482E-2 -4.948936E-2 8.000000E-1 -3.837162E-2 -3.029680E-2 -5.408172E-2 9.000000E-1 -5.013284E-2 -3.769805E-2 -6.196359E-2 1.000000E+0 -5.997471E-2 -4.478969E-2 -7.984969E-2 1.100000E+0 -6.928734E-2 -5.173476E-2 -9.271318E-2 1.200000E+0 -7.836592E-2 -5.853980E-2 -1.048455E-1 1.300000E+0 -8.723853E-2 -6.519407E-2 -1.166339E-1 1.400000E+0 -9.590256E-2 -7.168885E-2 -1.281274E-1 1.500000E+0 -1.043527E-1 -7.802049E-2 -1.393313E-1 1.600000E+0 -1.125857E-1 -8.419163E-2 -1.502443E-1 1.700000E+0 -1.206029E-1 -9.021220E-2 -1.608651E-1 1.800000E+0 -1.284108E-1 -9.609895E-2 -1.711946E-1 1.900000E+0 -1.360221E-1 -1.018728E-1 -1.812380E-1 2.000000E+0 -1.434556E-1 -1.075545E-1 -1.910057E-1 2.100000E+0 -1.507337E-1 -1.131614E-1 -2.005138E-1 2.200000E+0 -1.578791E-1 -1.187056E-1 -2.097842E-1 2.300000E+0 -1.649119E-1 -1.241952E-1 -2.188421E-1 2.400000E+0 -1.718481E-1 -1.296350E-1 -2.277135E-1 2.500000E+0 -1.786996E-1 -1.350279E-1 -2.364228E-1 2.600000E+0 -1.854752E-1 -1.403756E-1 -2.449913E-1 2.700000E+0 -1.921810E-1 -1.456828E-1 -2.534368E-1 2.800000E+0 -1.988218E-1 -1.509635E-1 -2.617738E-1 2.900000E+0 -2.054011E-1 -1.562214E-1 -2.700138E-1 3.000000E+0 -2.119314E-1 -1.614145E-1 -2.781659E-1 3.100000E+0 -2.184340E-1 -1.665682E-1 -2.862375E-1 3.200000E+0 -2.248842E-1 -1.716926E-1 -2.942362E-1 3.300000E+0 -2.312457E-1 -1.767926E-1 -3.021924E-1 3.400000E+0 -2.375559E-1 -1.818719E-1 -3.101180E-1 3.500000E+0 -2.438202E-1 -1.869228E-1 -3.179428E-1 3.600000E+0 -2.500435E-1 -1.917625E-1 -3.256779E-1 3.700000E+0 -2.562306E-1 -1.961921E-1 -3.333507E-1 3.800000E+0 -2.623859E-1 -2.004906E-1 -3.409639E-1 3.900000E+0 -2.684677E-1 -2.044856E-1 -3.485198E-1 4.000000E+0 -2.741893E-1 -2.087362E-1 -3.560211E-1 4.100000E+0 -2.794888E-1 -2.132148E-1 -3.634707E-1 4.200000E+0 -2.845118E-1 -2.176986E-1 -3.708692E-1 4.300000E+0 -2.891334E-1 -2.220891E-1 -3.780542E-1 4.400000E+0 -2.944995E-1 -2.262790E-1 -3.847747E-1 4.500000E+0 -3.000847E-1 -2.286772E-1 -3.912407E-1 4.600000E+0 -3.056917E-1 -2.209661E-1 -3.965927E-1 4.700000E+0 -3.112440E-1 -2.026851E-1 -4.022530E-1 4.800000E+0 -3.166789E-1 -1.802659E-1 -4.088880E-1 4.900000E+0 -3.216530E-1 -1.567716E-1 -4.156832E-1 5.000000E+0 -3.195054E-1 -1.336712E-1 -4.224939E-1 5.100000E+0 -2.997989E-1 -1.115158E-1 -4.292588E-1 5.200000E+0 -2.726038E-1 -9.048490E-2 -4.359492E-1 5.300000E+0 -2.439986E-1 -7.199310E-2 -4.424934E-1 5.400000E+0 -2.161898E-1 -5.746690E-2 -4.472977E-1 5.500000E+0 -1.900184E-1 -4.802690E-2 -4.340620E-1 5.600000E+0 -1.657600E-1 -4.699020E-2 -4.062253E-1 5.700000E+0 -1.434521E-1 -4.704840E-2 -3.761468E-1 5.800000E+0 -1.229484E-1 -4.736060E-2 -3.474350E-1 5.900000E+0 -1.040854E-1 -4.776160E-2 -3.209301E-1 6.000000E+0 -8.740790E-2 -4.818060E-2 -2.965934E-1 6.100000E+0 -7.819390E-2 -4.857130E-2 -2.740134E-1 6.200000E+0 -7.701890E-2 -4.891020E-2 -2.522867E-1 6.300000E+0 -7.693850E-2 -4.920080E-2 -2.302837E-1 6.400000E+0 -7.716950E-2 -4.944870E-2 -2.090054E-1 6.500000E+0 -7.753900E-2 -4.966930E-2 -1.891235E-1 6.600000E+0 -7.798530E-2 -4.986950E-2 -1.707274E-1 | [Pulldown] -3.300000E+0 -1.648790E-2 -1.390800E-2 -1.666810E-2 -3.200000E+0 -1.600290E-2 -1.374520E-2 -1.620310E-2 -3.100000E+0 -1.544510E-2 -1.356170E-2 -1.573520E-2 -3.000000E+0 -1.484900E-2 -1.335100E-2 -1.526330E-2 -2.900000E+0 -1.424480E-2 -1.310250E-2 -1.478920E-2 -2.800000E+0 -1.365650E-2 -1.280000E-2 -1.431820E-2 -2.700000E+0 -1.320670E-2 -1.241930E-2 -1.385920E-2 -2.600000E+0 -1.262630E-2 -1.193390E-2 -1.342860E-2 -2.500000E+0 -1.205660E-2 -1.135410E-2 -1.305570E-2 -2.400000E+0 -1.152010E-2 -1.080580E-2 -1.280150E-2 -2.300000E+0 -1.104900E-2 -1.013880E-2 -1.279620E-2 -2.200000E+0 -1.072370E-2 -9.487700E-3 -1.333310E-2 -2.100000E+0 -1.070600E-2 -8.895700E-3 -1.516990E-2 -2.000000E+0 -1.137210E-2 -8.440200E-3 -2.055150E-2 -1.900000E+0 -1.361020E-2 -8.281500E-3 -3.247640E-2 -1.800000E+0 -1.896950E-2 -8.765500E-3 -3.647229E-2 -1.700000E+0 -2.480455E-2 -1.048246E-2 -2.290747E-2 -1.600000E+0 -1.789461E-2 -1.328779E-2 -1.140005E-2 -1.500000E+0 -8.085080E-3 -1.194760E-2 -9.998180E-3 -1.400000E+0 -6.439240E-3 -5.730420E-3 -1.090863E-2 -1.300000E+0 -7.227150E-3 -3.927180E-3 -1.208063E-2 -1.200000E+0 -8.276560E-3 -4.388010E-3 -1.327245E-2 -1.100000E+0 -9.360190E-3 -5.266610E-3 -1.427140E-2 -1.000000E+0 -1.042260E-2 -6.217290E-3 -1.617501E-2 -9.000000E-1 -1.217324E-2 -7.225985E-3 -1.844016E-2 -8.000000E-1 -1.292785E-2 -8.372781E-3 -1.799057E-2 -7.000000E-1 -1.255428E-2 -8.424756E-3 -1.730898E-2 -6.000000E-1 -1.161840E-2 -8.037095E-3 -1.567077E-2 -5.000000E-1 -1.000955E-2 -7.123639E-3 -1.338818E-2 -4.000000E-1 -8.160030E-3 -5.815247E-3 -1.097210E-2 -3.000000E-1 -6.243832E-3 -4.416701E-3 -8.453560E-3 -2.000000E-1 -4.271743E-3 -2.994008E-3 -5.830226E-3 -1.000000E-1 -2.247638E-3 -1.558035E-3 -3.098553E-3 4.440892E-16 -1.759210E-4 -1.151341E-4 -2.547071E-4 1.000000E-1 1.874270E-3 1.345905E-3 2.545187E-3 2.000000E-1 5.470026E-3 1.442058E-2 5.977608E-3 3.000000E-1 6.328968E-2 4.691864E-2 7.419445E-2 4.000000E-1 9.378027E-2 7.017054E-2 1.177294E-1 5.000000E-1 1.224767E-1 9.150102E-2 1.495531E-1 6.000000E-1 1.501013E-1 1.078554E-1 1.745428E-1 7.000000E-1 1.740169E-1 1.148442E-1 1.934051E-1 8.000000E-1 1.856793E-1 1.164202E-1 2.099972E-1 9.000000E-1 1.880767E-1 1.173038E-1 2.241026E-1 1.000000E+0 1.895157E-1 1.180720E-1 2.310553E-1 1.100000E+0 1.908172E-1 1.187599E-1 2.333096E-1 1.200000E+0 1.920059E-1 1.193755E-1 2.352205E-1 1.300000E+0 1.930852E-1 1.199289E-1 2.369477E-1 1.400000E+0 1.940672E-1 1.204335E-1 2.385018E-1 1.500000E+0 1.949740E-1 1.209026E-1 2.399202E-1 1.600000E+0 1.958276E-1 1.213471E-1 2.412461E-1 1.700000E+0 1.966441E-1 1.217890E-1 2.425111E-1 1.800000E+0 1.974348E-1 1.225242E-1 2.437347E-1 1.900000E+0 1.982071E-1 1.256336E-1 2.449290E-1 2.000000E+0 1.989668E-1 1.315737E-1 2.461030E-1 2.100000E+0 1.997401E-1 1.377525E-1 2.472628E-1 2.200000E+0 2.012458E-1 1.429930E-1 2.484126E-1 2.300000E+0 2.069447E-1 1.469145E-1 2.495550E-1 2.400000E+0 2.150925E-1 1.495208E-1 2.506918E-1 2.500000E+0 2.229419E-1 1.513011E-1 2.518257E-1 2.600000E+0 2.296358E-1 1.526742E-1 2.531020E-1 2.700000E+0 2.348418E-1 1.538437E-1 2.577264E-1 2.800000E+0 2.387689E-1 1.548893E-1 2.663934E-1 2.900000E+0 2.416355E-1 1.558512E-1 2.750989E-1 3.000000E+0 2.438514E-1 1.567529E-1 2.830907E-1 3.100000E+0 2.457323E-1 1.576100E-1 2.898762E-1 3.200000E+0 2.474188E-1 1.584327E-1 2.953349E-1 3.300000E+0 2.489787E-1 1.592286E-1 2.995995E-1 3.400000E+0 2.504515E-1 1.600033E-1 3.028829E-1 3.500000E+0 2.518620E-1 1.607617E-1 3.054841E-1 3.600000E+0 2.532269E-1 1.615130E-1 3.077767E-1 3.700000E+0 2.545578E-1 1.622931E-1 3.099077E-1 3.800000E+0 2.558664E-1 1.631258E-1 3.119375E-1 3.900000E+0 2.571734E-1 1.638548E-1 3.139009E-1 4.000000E+0 2.583665E-1 1.645749E-1 3.158230E-1 4.100000E+0 2.599546E-1 1.652902E-1 3.177207E-1 4.200000E+0 2.612247E-1 1.660018E-1 3.196087E-1 4.300000E+0 2.624817E-1 1.667107E-1 3.204038E-1 4.400000E+0 2.637337E-1 1.674181E-1 3.236795E-1 4.500000E+0 2.649829E-1 1.681249E-1 3.255862E-1 4.600000E+0 2.662316E-1 1.688321E-1 3.274429E-1 4.700000E+0 2.674818E-1 1.695408E-1 3.293019E-1 4.800000E+0 2.687360E-1 1.702522E-1 3.311680E-1 4.900000E+0 2.699963E-1 1.709675E-1 3.330457E-1 5.000000E+0 2.712655E-1 1.716882E-1 3.349400E-1 5.100000E+0 2.725464E-1 1.724160E-1 3.368559E-1 5.200000E+0 2.738421E-1 1.731527E-1 3.387990E-1 5.300000E+0 2.751562E-1 1.739001E-1 3.407753E-1 5.400000E+0 2.764926E-1 1.746597E-1 3.427915E-1 5.500000E+0 2.778556E-1 1.754279E-1 3.448550E-1 5.600000E+0 2.792503E-1 1.761710E-1 3.469739E-1 5.700000E+0 2.806818E-1 1.767024E-1 3.491570E-1 5.800000E+0 2.821547E-1 1.765476E-1 3.514139E-1 5.900000E+0 2.836684E-1 1.751732E-1 3.537548E-1 6.000000E+0 2.851916E-1 1.710541E-1 3.561909E-1 6.100000E+0 2.865827E-1 1.556593E-1 3.587340E-1 6.200000E+0 2.875895E-1 1.284127E-1 3.613952E-1 6.300000E+0 2.880678E-1 1.111397E-1 3.641814E-1 6.400000E+0 2.879216E-1 1.039401E-1 3.670741E-1 6.500000E+0 2.868173E-1 1.003037E-1 3.699841E-1 6.600000E+0 2.834364E-1 9.797644E-2 3.727817E-1 | [GND Clamp] -3.300000E+0 -3.096519E+0 -2.973443E+0 -3.217321E+0 -3.200000E+0 -2.970604E+0 -2.852947E+0 -3.075506E+0 -3.100000E+0 -2.844758E+0 -2.732529E+0 -2.933026E+0 -3.000000E+0 -2.718896E+0 -2.612193E+0 -2.789798E+0 -2.900000E+0 -2.592845E+0 -2.491943E+0 -2.645721E+0 -2.800000E+0 -2.465918E+0 -2.371775E+0 -2.500676E+0 -2.700000E+0 -2.331652E+0 -2.251664E+0 -2.354519E+0 -2.600000E+0 -2.191561E+0 -2.131478E+0 -2.207076E+0 -2.500000E+0 -2.050290E+0 -2.010375E+0 -2.058147E+0 -2.400000E+0 -1.907700E+0 -1.881001E+0 -1.907500E+0 -2.300000E+0 -1.763653E+0 -1.746886E+0 -1.754883E+0 -2.200000E+0 -1.618038E+0 -1.611779E+0 -1.600101E+0 -2.100000E+0 -1.470848E+0 -1.475661E+0 -1.443219E+0 -2.000000E+0 -1.322336E+0 -1.338625E+0 -1.285166E+0 -1.900000E+0 -1.173356E+0 -1.200991E+0 -1.129496E+0 -1.800000E+0 -1.026072E+0 -1.063507E+0 -9.878284E-1 -1.700000E+0 -8.861416E-1 -9.276388E-1 -8.648486E-1 -1.600000E+0 -7.638180E-1 -7.961980E-1 -7.442290E-1 -1.500000E+0 -6.498593E-1 -6.753386E-1 -6.242731E-1 -1.400000E+0 -5.372258E-1 -5.657604E-1 -5.052242E-1 -1.300000E+0 -4.259141E-1 -4.593861E-1 -3.875644E-1 -1.200000E+0 -3.166500E-1 -3.549361E-1 -2.722255E-1 -1.100000E+0 -2.109782E-1 -2.534289E-1 -1.615397E-1 -1.000000E+0 -1.129444E-1 -1.573450E-1 -6.367893E-2 -9.000000E-1 -3.628368E-2 -7.344824E-2 -1.012875E-2 -8.000000E-1 -5.437957E-3 -1.934465E-2 -2.846858E-3 -7.000000E-1 -1.366166E-3 -2.986977E-3 -1.191271E-3 -6.000000E-1 -4.369049E-4 -7.165317E-4 -4.583325E-4 -5.000000E-1 -1.912641E-4 -1.937227E-4 -2.997091E-4 -4.000000E-1 -1.384763E-4 -9.290178E-5 -2.313797E-4 -3.000000E-1 -1.021555E-4 -6.402152E-5 -1.731947E-4 -2.000000E-1 -6.747998E-5 -4.178973E-5 -1.152838E-4 -1.000000E-1 -3.351276E-5 -2.065785E-5 -5.759302E-5 4.440892E-16 -5.125380E-7 -4.664528E-7 -5.588788E-7 1.000000E-1 3.087640E-5 1.849455E-5 5.433001E-5 2.000000E-1 6.027491E-5 3.611204E-5 1.059756E-4 3.000000E-1 8.771414E-5 5.240366E-5 1.544410E-4 4.000000E-1 1.132249E-4 6.738768E-5 1.997880E-4 5.000000E-1 1.368864E-4 8.112692E-5 2.421250E-4 6.000000E-1 1.586222E-4 9.353698E-5 2.814009E-4 7.000000E-1 1.783600E-4 1.046175E-4 3.172786E-4 8.000000E-1 1.954688E-4 1.140785E-4 3.484010E-4 9.000000E-1 2.089749E-4 1.211418E-4 3.741134E-4 1.000000E+0 2.184423E-4 1.249880E-4 3.944399E-4 1.100000E+0 2.233881E-4 1.248151E-4 4.089784E-4 1.200000E+0 2.226997E-4 1.188248E-4 4.168715E-4 1.300000E+0 2.139098E-4 1.001651E-4 4.165768E-4 1.400000E+0 1.896427E-4 -6.576178E-5 4.049945E-4 1.500000E+0 6.656875E-5 -1.364047E-4 3.741755E-4 1.600000E+0 -2.093706E-4 -1.372479E-4 2.835791E-4 1.700000E+0 -2.246200E-4 -1.308692E-4 -2.506793E-4 1.800000E+0 -2.196530E-4 -1.208189E-4 -3.724766E-4 1.900000E+0 -2.075508E-4 -1.083094E-4 -3.730555E-4 2.000000E+0 -1.911193E-4 -9.397549E-5 -3.589314E-4 2.100000E+0 -1.715628E-4 -7.826998E-5 -3.370865E-4 2.200000E+0 -1.495662E-4 -6.160804E-5 -3.099080E-4 2.300000E+0 -1.256194E-4 -4.449413E-5 -2.785858E-4 2.400000E+0 -1.001937E-4 -2.748005E-5 -2.438533E-4 2.500000E+0 -7.385879E-5 -1.192890E-5 -2.062492E-4 2.600000E+0 -4.731710E-5 -1.768644E-6 -1.662568E-4 2.700000E+0 -2.214474E-5 5.078663E-7 -1.244913E-4 2.800000E+0 -3.817213E-6 6.777303E-7 -8.194356E-5 2.900000E+0 5.414774E-7 7.139020E-7 -4.053442E-5 3.000000E+0 7.431518E-7 7.441214E-7 -7.457874E-6 3.100000E+0 7.772435E-7 7.772408E-7 4.806362E-7 3.200000E+0 8.072362E-7 8.464966E-7 7.603984E-7 3.300000E+0 8.372458E-7 1.115089E-6 8.447088E-7 | [POWER Clamp] 0.0 8.372484E-7 7.441205E-7 9.360675E-7 -1.000000E-1 8.715283E-7 7.772408E-7 9.771309E-7 -2.000000E-1 1.003484E-6 8.464967E-7 1.504569E-6 -3.000000E-1 2.349580E-6 1.115088E-6 1.166392E-5 -4.000000E-1 1.495139E-5 2.902336E-6 1.164093E-4 -5.000000E-1 1.007972E-4 1.409770E-5 6.216703E-4 -6.000000E-1 3.774693E-4 5.482405E-5 1.698330E-3 -7.000000E-1 1.461915E-4 1.014519E-5 2.169035E-3 -8.000000E-1 1.478395E-6 1.350544E-6 1.589107E-6 -9.000000E-1 1.529925E-6 1.400157E-6 1.668185E-6 -1.000000E+0 1.575296E-6 1.445291E-6 1.714190E-6 -1.100000E+0 1.620160E-6 1.489853E-6 1.763802E-6 -1.200000E+0 1.665817E-6 1.534363E-6 1.825576E-6 -1.300000E+0 1.723043E-6 1.579805E-6 1.872392E-6 -1.400000E+0 1.776969E-6 1.633541E-6 1.918509E-6 -1.500000E+0 1.823040E-6 1.689551E-6 1.964630E-6 -1.600000E+0 1.868724E-6 1.736352E-6 2.010759E-6 -1.700000E+0 1.914405E-6 1.781783E-6 2.056897E-6 -1.800000E+0 1.960098E-6 1.827148E-6 2.103047E-6 -1.900000E+0 2.005806E-6 1.872521E-6 2.149209E-6 -2.000000E+0 2.051528E-6 1.917911E-6 2.195379E-6 -2.100000E+0 2.097266E-6 1.963321E-6 2.241563E-6 -2.200000E+0 2.143018E-6 2.008751E-6 2.287756E-6 -2.300000E+0 2.188785E-6 2.054197E-6 2.333963E-6 -2.400000E+0 2.234571E-6 2.099664E-6 2.380181E-6 -2.500000E+0 2.280370E-6 2.145151E-6 2.426411E-6 -2.600000E+0 2.326189E-6 2.190660E-6 2.472660E-6 -2.700000E+0 2.372029E-6 2.236190E-6 2.518930E-6 -2.800000E+0 2.417890E-6 2.281739E-6 2.565217E-6 -2.900000E+0 2.463779E-6 2.327315E-6 2.611527E-6 -3.000000E+0 2.509689E-6 2.372914E-6 2.657867E-6 -3.100000E+0 2.555632E-6 2.418542E-6 2.704238E-6 -3.200000E+0 2.601602E-6 2.464194E-6 2.750642E-6 -3.300000E+0 2.647610E-6 2.509872E-6 2.797093E-6 | [Ramp] dV/dt_r 1.480E+0/3.091E-10 1.235E+0/4.289E-10 1.709E+0/1.913E-10 dV/dt_f 1.813E+0/8.531E-10 1.638E+0/1.500E-9 1.986E+0/6.082E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.299992E+0 2.999990E+0 3.599993E+0 1.010101E-10 3.299984E+0 2.999978E+0 3.599994E+0 2.020202E-10 3.299999E+0 2.999994E+0 3.600003E+0 3.030303E-10 3.299998E+0 2.999994E+0 3.600000E+0 4.040404E-10 3.299997E+0 2.999993E+0 3.599997E+0 5.050505E-10 3.299996E+0 2.999993E+0 3.599994E+0 6.060606E-10 3.299996E+0 2.999993E+0 3.599995E+0 7.070707E-10 3.299997E+0 2.999994E+0 3.599998E+0 8.080808E-10 3.299998E+0 2.999996E+0 3.600001E+0 9.090909E-10 3.300000E+0 2.999997E+0 3.600004E+0 1.010101E-9 3.300001E+0 2.999998E+0 3.600006E+0 1.111111E-9 3.300004E+0 3.000002E+0 3.600008E+0 1.212121E-9 3.300009E+0 3.000008E+0 3.600014E+0 1.313131E-9 3.300014E+0 3.000015E+0 3.600022E+0 1.414141E-9 3.300023E+0 3.000021E+0 3.600029E+0 1.515152E-9 3.300032E+0 3.000028E+0 3.600037E+0 1.616162E-9 3.300046E+0 3.000041E+0 3.600047E+0 1.717172E-9 3.300069E+0 3.000061E+0 3.600068E+0 1.818182E-9 3.300146E+0 3.000090E+0 3.600305E+0 1.919192E-9 3.300436E+0 3.000140E+0 3.601440E+0 2.020202E-9 3.300843E+0 3.000267E+0 3.602648E+0 2.121212E-9 3.301835E+0 3.000663E+0 3.603704E+0 2.222222E-9 3.303187E+0 3.001264E+0 3.604038E+0 2.323232E-9 3.303615E+0 3.001939E+0 3.614217E+0 2.424242E-9 3.303679E+0 3.002630E+0 3.620013E+0 2.525253E-9 3.313532E+0 3.002342E+0 3.521527E+0 2.626263E-9 3.323313E+0 3.001491E+0 3.348287E+0 2.727273E-9 3.281482E+0 3.002260E+0 3.138530E+0 2.828283E-9 3.195587E+0 3.005269E+0 2.930863E+0 2.929293E-9 3.092415E+0 3.003756E+0 2.733675E+0 3.030303E-9 2.977735E+0 2.993094E+0 2.438113E+0 3.131313E-9 2.859892E+0 2.967112E+0 2.020837E+0 3.232323E-9 2.737901E+0 2.924298E+0 1.572885E+0 3.333333E-9 2.601362E+0 2.874153E+0 1.141902E+0 3.434343E-9 2.410760E+0 2.818813E+0 7.653491E-1 3.535354E-9 2.159966E+0 2.757367E+0 5.071670E-1 3.636364E-9 1.888654E+0 2.690775E+0 3.741814E-1 3.737374E-9 1.626394E+0 2.624184E+0 3.345964E-1 3.838384E-9 1.392961E+0 2.553834E+0 3.232933E-1 3.939394E-9 1.185887E+0 2.458932E+0 3.168812E-1 4.040404E-9 1.005491E+0 2.322535E+0 3.116679E-1 4.141414E-9 8.425519E-1 2.165557E+0 3.080401E-1 4.242424E-9 6.941004E-1 2.006326E+0 3.048283E-1 4.343434E-9 5.606072E-1 1.848480E+0 3.023423E-1 4.444444E-9 4.599992E-1 1.701534E+0 3.001596E-1 4.545455E-9 4.046631E-1 1.574713E+0 2.982157E-1 4.646465E-9 3.819524E-1 1.466649E+0 2.965507E-1 4.747475E-9 3.720181E-1 1.373912E+0 2.950970E-1 4.848485E-9 3.652290E-1 1.287516E+0 2.938211E-1 4.949495E-9 3.590524E-1 1.202565E+0 2.925453E-1 5.050505E-9 3.544618E-1 1.125018E+0 2.913353E-1 5.151515E-9 3.508195E-1 1.054180E+0 2.903169E-1 5.252525E-9 3.475010E-1 9.848799E-1 2.894194E-1 5.353535E-9 3.448179E-1 9.175141E-1 2.885219E-1 5.454545E-9 3.426219E-1 8.531908E-1 2.876245E-1 5.555556E-9 3.405863E-1 7.919186E-1 2.867771E-1 5.656566E-9 3.386433E-1 7.320949E-1 2.860665E-1 5.757576E-9 3.370172E-1 6.733561E-1 2.854309E-1 5.858586E-9 3.355754E-1 6.175517E-1 2.847954E-1 5.959596E-9 3.341336E-1 5.659419E-1 2.841599E-1 6.060606E-9 3.326918E-1 5.196726E-1 2.835597E-1 6.161616E-9 3.313176E-1 4.850032E-1 2.830507E-1 6.262626E-9 3.301648E-1 4.623613E-1 2.825847E-1 6.363636E-9 3.291212E-1 4.434818E-1 2.821187E-1 6.464646E-9 3.280776E-1 4.310102E-1 2.816527E-1 6.565657E-9 3.270340E-1 4.235236E-1 2.812148E-1 6.666667E-9 3.260338E-1 4.167803E-1 2.808454E-1 6.767677E-9 3.251699E-1 4.101871E-1 2.805035E-1 6.868687E-9 3.243622E-1 4.055456E-1 2.801615E-1 6.969697E-9 3.235545E-1 4.017877E-1 2.798196E-1 7.070707E-9 3.227468E-1 3.980299E-1 2.795018E-1 7.171717E-9 3.219670E-1 3.946496E-1 2.792404E-1 7.272727E-9 3.212720E-1 3.922188E-1 2.789977E-1 7.373737E-9 3.206056E-1 3.900972E-1 2.787550E-1 7.474747E-9 3.199391E-1 3.879756E-1 2.785123E-1 7.575758E-9 3.192726E-1 3.858541E-1 2.782918E-1 7.676768E-9 3.186306E-1 3.838659E-1 2.781206E-1 7.777778E-9 3.180603E-1 3.822006E-1 2.779627E-1 7.878788E-9 3.175092E-1 3.806191E-1 2.778048E-1 7.979798E-9 3.169582E-1 3.790377E-1 2.776469E-1 8.080808E-9 3.164071E-1 3.774562E-1 2.775068E-1 8.181818E-9 3.158743E-1 3.760221E-1 2.774050E-1 8.282828E-9 3.153941E-1 3.749326E-1 2.773111E-1 8.383838E-9 3.149244E-1 3.739111E-1 2.772172E-1 8.484848E-9 3.144547E-1 3.728896E-1 2.771233E-1 8.585859E-9 3.139850E-1 3.718681E-1 2.770474E-1 8.686869E-9 3.135306E-1 3.708653E-1 2.770088E-1 8.787879E-9 3.131190E-1 3.699050E-1 2.769757E-1 8.888889E-9 3.127133E-1 3.689506E-1 2.769426E-1 8.989899E-9 3.123077E-1 3.679963E-1 2.769095E-1 9.090909E-9 3.119021E-1 3.670419E-1 2.768906E-1 9.191919E-9 3.115090E-1 3.661762E-1 2.769002E-1 9.292929E-9 3.111503E-1 3.655054E-1 2.769125E-1 9.393939E-9 3.107945E-1 3.648509E-1 2.769247E-1 9.494949E-9 3.104386E-1 3.641963E-1 2.769369E-1 9.595960E-9 3.100828E-1 3.635417E-1 2.769637E-1 9.696970E-9 3.097362E-1 3.628660E-1 2.770187E-1 9.797980E-9 3.094144E-1 3.621448E-1 2.770748E-1 9.898990E-9 3.090933E-1 3.614222E-1 2.771309E-1 1.000000E-8 3.087722E-1 3.606997E-1 2.771870E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.417325E+0 2.053843E+0 2.775082E+0 1.010101E-10 2.417317E+0 2.053829E+0 2.775080E+0 2.020202E-10 2.417329E+0 2.053843E+0 2.775090E+0 3.030303E-10 2.417330E+0 2.053844E+0 2.775088E+0 4.040404E-10 2.417330E+0 2.053845E+0 2.775086E+0 5.050505E-10 2.417330E+0 2.053846E+0 2.775084E+0 6.060606E-10 2.417330E+0 2.053846E+0 2.775084E+0 7.070707E-10 2.417329E+0 2.053846E+0 2.775085E+0 8.080808E-10 2.417329E+0 2.053846E+0 2.775086E+0 9.090909E-10 2.417328E+0 2.053846E+0 2.775087E+0 1.010101E-9 2.417327E+0 2.053846E+0 2.775088E+0 1.111111E-9 2.417330E+0 2.053846E+0 2.775087E+0 1.212121E-9 2.417332E+0 2.053845E+0 2.775086E+0 1.313131E-9 2.417331E+0 2.053844E+0 2.775088E+0 1.414141E-9 2.417330E+0 2.053843E+0 2.775090E+0 1.515152E-9 2.417329E+0 2.053842E+0 2.775091E+0 1.616162E-9 2.417329E+0 2.053840E+0 2.775088E+0 1.717172E-9 2.417331E+0 2.053839E+0 2.775085E+0 1.818182E-9 2.417277E+0 2.053839E+0 2.774716E+0 1.919192E-9 2.416980E+0 2.053829E+0 2.772637E+0 2.020202E-9 2.416567E+0 2.053737E+0 2.769937E+0 2.121212E-9 2.415140E+0 2.053259E+0 2.763072E+0 2.222222E-9 2.411264E+0 2.052481E+0 2.748590E+0 2.323232E-9 2.404969E+0 2.051000E+0 2.723485E+0 2.424242E-9 2.394447E+0 2.046745E+0 2.606013E+0 2.525253E-9 2.372279E+0 2.039945E+0 2.265648E+0 2.626263E-9 2.306290E+0 2.028437E+0 1.983161E+0 2.727273E-9 2.181131E+0 2.013802E+0 1.837004E+0 2.828283E-9 2.027134E+0 1.992360E+0 1.743135E+0 2.929293E-9 1.904088E+0 1.947466E+0 1.639320E+0 3.030303E-9 1.816866E+0 1.886715E+0 1.398100E+0 3.131313E-9 1.745670E+0 1.817594E+0 1.037010E+0 3.232323E-9 1.702172E+0 1.738360E+0 6.391792E-1 3.333333E-9 1.671533E+0 1.667617E+0 3.332537E-1 3.434343E-9 1.621468E+0 1.611112E+0 1.845200E-1 3.535354E-9 1.531634E+0 1.568880E+0 1.212719E-1 3.636364E-9 1.409819E+0 1.538951E+0 8.047584E-2 3.737374E-9 1.273396E+0 1.516653E+0 6.654935E-2 3.838384E-9 1.102516E+0 1.498403E+0 5.693412E-2 3.939394E-9 8.997306E-1 1.478521E+0 4.817822E-2 4.040404E-9 7.156784E-1 1.449391E+0 3.820405E-2 4.141414E-9 5.535475E-1 1.410218E+0 2.869543E-2 4.242424E-9 4.281788E-1 1.371045E+0 2.089957E-2 4.343434E-9 3.555216E-1 1.331872E+0 1.594634E-2 4.444444E-9 3.168550E-1 1.285969E+0 1.415714E-2 4.545455E-9 2.827012E-1 1.229140E+0 1.310604E-2 4.646465E-9 2.466662E-1 1.170223E+0 1.224267E-2 4.747475E-9 2.090031E-1 1.113092E+0 1.143574E-2 4.848485E-9 1.678200E-1 1.057953E+0 1.082563E-2 4.949495E-9 1.248129E-1 1.004341E+0 1.035979E-2 5.050505E-9 8.813712E-2 9.533921E-1 9.893947E-3 5.151515E-9 6.698246E-2 9.057590E-1 9.428106E-3 5.252525E-9 5.602128E-2 8.600342E-1 8.975222E-3 5.353535E-9 4.856880E-2 8.164586E-1 8.571061E-3 5.454545E-9 4.367869E-2 7.740698E-1 8.315336E-3 5.555556E-9 3.927195E-2 7.330592E-1 8.240833E-3 5.656566E-9 3.486031E-2 6.951607E-1 8.254602E-3 5.757576E-9 2.940913E-2 6.595811E-1 8.284666E-3 5.858586E-9 2.372892E-2 6.264710E-1 8.314729E-3 5.959596E-9 1.959873E-2 5.979539E-1 8.344793E-3 6.060606E-9 1.626776E-2 5.723848E-1 8.476562E-3 6.161616E-9 1.293678E-2 5.488021E-1 8.701651E-3 6.262626E-9 1.012459E-2 5.305358E-1 8.943051E-3 6.363636E-9 8.815902E-3 5.173386E-1 9.184452E-3 6.464646E-9 8.344746E-3 5.067286E-1 9.425853E-3 6.565657E-9 8.043509E-3 4.971515E-1 9.385397E-3 6.666667E-9 7.812614E-3 4.877746E-1 9.122555E-3 6.767677E-9 7.592863E-3 4.783978E-1 8.823333E-3 6.868687E-9 7.373112E-3 4.690209E-1 8.524111E-3 6.969697E-9 7.153362E-3 4.597019E-1 8.224890E-3 7.070707E-9 6.986797E-3 4.504272E-1 7.930695E-3 7.171717E-9 6.855733E-3 4.411602E-1 7.639914E-3 7.272727E-9 6.729858E-3 4.318933E-1 7.349646E-3 7.373737E-9 6.603983E-3 4.226264E-1 7.059379E-3 7.474747E-9 6.478108E-3 4.134568E-1 6.769111E-3 7.575758E-9 6.309610E-3 4.043521E-1 6.601588E-3 7.676768E-9 6.116733E-3 3.952577E-1 6.505671E-3 7.777778E-9 5.920643E-3 3.861632E-1 6.419446E-3 7.878788E-9 5.724552E-3 3.770688E-1 6.333221E-3 7.979798E-9 5.528463E-3 3.653855E-1 6.246996E-3 8.080808E-9 5.376991E-3 3.521975E-1 6.164721E-3 8.181818E-9 5.263846E-3 3.388054E-1 6.084421E-3 8.282828E-9 5.185556E-3 3.254132E-1 6.004352E-3 8.383838E-9 5.148081E-3 3.120211E-1 5.924284E-3 8.484848E-9 5.117685E-3 2.936894E-1 5.844215E-3 8.585859E-9 5.087289E-3 2.728600E-1 5.797068E-3 8.686869E-9 5.056893E-3 2.517559E-1 5.763951E-3 8.787879E-9 5.040266E-3 2.306518E-1 5.732171E-3 8.888889E-9 5.056787E-3 2.095477E-1 5.700392E-3 8.989899E-9 5.077548E-3 1.842850E-1 5.668612E-3 9.090909E-9 5.098309E-3 1.571985E-1 5.637366E-3 9.191919E-9 5.119069E-3 1.299665E-1 5.606312E-3 9.292929E-9 5.144708E-3 1.027344E-1 5.575272E-3 9.393939E-9 5.181779E-3 7.550241E-2 5.544231E-3 9.494949E-9 5.219678E-3 5.846574E-2 5.513191E-3 9.595960E-9 5.257577E-3 4.827778E-2 5.493792E-3 9.696970E-9 5.295476E-3 4.197260E-2 5.477907E-3 9.797980E-9 5.336111E-3 3.775693E-2 5.462144E-3 9.898990E-9 5.383004E-3 3.360129E-2 5.446381E-3 1.000000E-8 5.430023E-3 2.944565E-2 5.430618E-3 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 2.907742E-1 3.269937E-1 2.894649E-1 1.010101E-10 2.907930E-1 3.270103E-1 2.894725E-1 2.020202E-10 2.907843E-1 3.269896E-1 2.894658E-1 3.030303E-10 2.907789E-1 3.269945E-1 2.894632E-1 4.040404E-10 2.907736E-1 3.269994E-1 2.894606E-1 5.050505E-10 2.907683E-1 3.270041E-1 2.894578E-1 6.060606E-10 2.907651E-1 3.270046E-1 2.894507E-1 7.070707E-10 2.907636E-1 3.270014E-1 2.894406E-1 8.080808E-10 2.907621E-1 3.269982E-1 2.894328E-1 9.090909E-10 2.907606E-1 3.269949E-1 2.894285E-1 1.010101E-9 2.907579E-1 3.269917E-1 2.894241E-1 1.111111E-9 2.907437E-1 3.269879E-1 2.894198E-1 1.212121E-9 2.907208E-1 3.269811E-1 2.894155E-1 1.313131E-9 2.906965E-1 3.269658E-1 2.894122E-1 1.414141E-9 2.906394E-1 3.269305E-1 2.894155E-1 1.515152E-9 2.905822E-1 3.268953E-1 2.894168E-1 1.616162E-9 2.905251E-1 3.268600E-1 2.894154E-1 1.717172E-9 2.904679E-1 3.268248E-1 2.894483E-1 1.818182E-9 2.904167E-1 3.267816E-1 2.896209E-1 1.919192E-9 2.903551E-1 3.267054E-1 2.889629E-1 2.020202E-9 2.895568E-1 3.266575E-1 2.805682E-1 2.121212E-9 2.856687E-1 3.266831E-1 2.965007E-1 2.222222E-9 2.782401E-1 3.267628E-1 5.791817E-1 2.323232E-9 2.895799E-1 3.262861E-1 1.320800E+0 2.424242E-9 3.741701E-1 3.235382E-1 2.024245E+0 2.525253E-9 4.619943E-1 3.188103E-1 2.500377E+0 2.626263E-9 5.421268E-1 3.177835E-1 2.814939E+0 2.727273E-9 6.561003E-1 3.340298E-1 3.098145E+0 2.828283E-9 7.415436E-1 3.626170E-1 3.363514E+0 2.929293E-9 7.936565E-1 4.148779E-1 3.529425E+0 3.030303E-9 8.343139E-1 4.613088E-1 3.578906E+0 3.131313E-9 8.810099E-1 5.084927E-1 3.587859E+0 3.232323E-9 9.668935E-1 5.728523E-1 3.590482E+0 3.333333E-9 1.098572E+0 6.529954E-1 3.593211E+0 3.434343E-9 1.219713E+0 7.119784E-1 3.595823E+0 3.535354E-9 1.353130E+0 7.520719E-1 3.597316E+0 3.636364E-9 1.504015E+0 7.855605E-1 3.597943E+0 3.737374E-9 1.657079E+0 8.111056E-1 3.598570E+0 3.838384E-9 1.824578E+0 8.380578E-1 3.599155E+0 3.939394E-9 2.012641E+0 8.737172E-1 3.599497E+0 4.040404E-9 2.205656E+0 9.302447E-1 3.599568E+0 4.141414E-9 2.398225E+0 1.020946E+0 3.599638E+0 4.242424E-9 2.593827E+0 1.134856E+0 3.599708E+0 4.343434E-9 2.806236E+0 1.260389E+0 3.599773E+0 4.444444E-9 3.016322E+0 1.385921E+0 3.599807E+0 4.545455E-9 3.174971E+0 1.516793E+0 3.599812E+0 4.646465E-9 3.257590E+0 1.657464E+0 3.599816E+0 4.747475E-9 3.280730E+0 1.801980E+0 3.599821E+0 4.848485E-9 3.285626E+0 1.945662E+0 3.599826E+0 4.949495E-9 3.286128E+0 2.083638E+0 3.599836E+0 5.050505E-9 3.287103E+0 2.215994E+0 3.599849E+0 5.151515E-9 3.288441E+0 2.349184E+0 3.599862E+0 5.252525E-9 3.289780E+0 2.488451E+0 3.599875E+0 5.353535E-9 3.291119E+0 2.630864E+0 3.599887E+0 5.454545E-9 3.292292E+0 2.760424E+0 3.599891E+0 5.555556E-9 3.292740E+0 2.859735E+0 3.599889E+0 5.656566E-9 3.292710E+0 2.921928E+0 3.599887E+0 5.757576E-9 3.292679E+0 2.954934E+0 3.599885E+0 5.858586E-9 3.292648E+0 2.975452E+0 3.599885E+0 5.959596E-9 3.292685E+0 2.985122E+0 3.599892E+0 6.060606E-9 3.293004E+0 2.986859E+0 3.599904E+0 6.161616E-9 3.293482E+0 2.987452E+0 3.599916E+0 6.262626E-9 3.293959E+0 2.988053E+0 3.599928E+0 6.363636E-9 3.294437E+0 2.988654E+0 3.599938E+0 6.464646E-9 3.294840E+0 2.989255E+0 3.599937E+0 6.565657E-9 3.294939E+0 2.989770E+0 3.599932E+0 6.666667E-9 3.294897E+0 2.990240E+0 3.599926E+0 6.767677E-9 3.294855E+0 2.990709E+0 3.599920E+0 6.868687E-9 3.294813E+0 2.991179E+0 3.599916E+0 6.969697E-9 3.294824E+0 2.991648E+0 3.599921E+0 7.070707E-9 3.295047E+0 2.991991E+0 3.599930E+0 7.171717E-9 3.295350E+0 2.992280E+0 3.599939E+0 7.272727E-9 3.295653E+0 2.992568E+0 3.599948E+0 7.373737E-9 3.295957E+0 2.992857E+0 3.599955E+0 7.474747E-9 3.296216E+0 2.993145E+0 3.599953E+0 7.575758E-9 3.296305E+0 2.993404E+0 3.599948E+0 7.676768E-9 3.296343E+0 2.993654E+0 3.599942E+0 7.777778E-9 3.296381E+0 2.993903E+0 3.599937E+0 7.878788E-9 3.296418E+0 2.994153E+0 3.599934E+0 7.979798E-9 3.296489E+0 2.994402E+0 3.599940E+0 8.080808E-9 3.296683E+0 2.994593E+0 3.599948E+0 8.181818E-9 3.296906E+0 2.994770E+0 3.599956E+0 8.282828E-9 3.297129E+0 2.994947E+0 3.599965E+0 8.383838E-9 3.297352E+0 2.995124E+0 3.599970E+0 8.484848E-9 3.297547E+0 2.995300E+0 3.599966E+0 8.585859E-9 3.297639E+0 2.995468E+0 3.599961E+0 8.686869E-9 3.297714E+0 2.995635E+0 3.599955E+0 8.787879E-9 3.297789E+0 2.995801E+0 3.599949E+0 8.888889E-9 3.297864E+0 2.995968E+0 3.599946E+0 8.989899E-9 3.297957E+0 2.996134E+0 3.599952E+0 9.090909E-9 3.298118E+0 2.996280E+0 3.599959E+0 9.191919E-9 3.298286E+0 2.996423E+0 3.599967E+0 9.292929E-9 3.298454E+0 2.996567E+0 3.599974E+0 9.393939E-9 3.298622E+0 2.996710E+0 3.599979E+0 9.494949E-9 3.298770E+0 2.996854E+0 3.599975E+0 9.595960E-9 3.298843E+0 2.996982E+0 3.599970E+0 9.696970E-9 3.298912E+0 2.997109E+0 3.599964E+0 9.797980E-9 3.298981E+0 2.997237E+0 3.599959E+0 9.898990E-9 3.299051E+0 2.997365E+0 3.599961E+0 1.000000E-8 3.299120E+0 2.997492E+0 3.599993E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 4.277432E-3 3.333588E-3 5.154730E-3 1.010101E-10 4.379395E-3 3.481703E-3 5.210556E-3 2.020202E-10 4.347634E-3 3.449043E-3 5.191563E-3 3.030303E-10 4.337065E-3 3.433007E-3 5.178668E-3 4.040404E-10 4.326496E-3 3.416972E-3 5.165773E-3 5.050505E-10 4.315535E-3 3.401001E-3 5.153302E-3 6.060606E-10 4.296670E-3 3.386351E-3 5.148792E-3 7.070707E-10 4.270448E-3 3.372931E-3 5.140800E-3 8.080808E-10 4.244225E-3 3.359511E-3 5.100059E-3 9.090909E-10 4.218003E-3 3.346091E-3 5.002077E-3 1.010101E-9 4.188990E-3 3.331342E-3 4.904096E-3 1.111111E-9 4.131094E-3 3.302211E-3 4.806115E-3 1.212121E-9 4.040371E-3 3.250282E-3 4.708134E-3 1.313131E-9 3.906436E-3 3.160113E-3 4.596596E-3 1.414141E-9 3.596314E-3 2.969130E-3 4.383799E-3 1.515152E-9 3.286193E-3 2.778146E-3 4.089803E-3 1.616162E-9 2.976071E-3 2.587162E-3 3.691547E-3 1.717172E-9 2.665950E-3 2.396178E-3 3.286223E-3 1.818182E-9 2.382169E-3 2.157185E-3 3.376498E-3 1.919192E-9 2.193323E-3 1.703406E-3 1.912055E-3 2.020202E-9 3.607701E-4 1.303969E-3 -2.526065E-2 2.121212E-9 -1.043977E-2 1.215485E-3 1.940688E-2 2.222222E-9 -3.567272E-2 1.348598E-3 6.768288E-1 2.323232E-9 -1.147460E-2 -1.755736E-4 1.696039E+0 2.424242E-9 3.036285E-1 -5.447537E-3 2.281766E+0 2.525253E-9 8.891913E-1 -1.973807E-2 2.505165E+0 2.626263E-9 1.467096E+0 -2.526513E-2 2.591111E+0 2.727273E-9 1.836423E+0 2.588316E-2 2.657286E+0 2.828283E-9 2.073821E+0 1.546223E-1 2.701278E+0 2.929293E-9 2.236162E+0 3.256163E-1 2.717683E+0 3.030303E-9 2.311633E+0 6.195126E-1 2.725258E+0 3.131313E-9 2.340152E+0 9.463461E-1 2.731073E+0 3.232323E-9 2.355930E+0 1.240187E+0 2.735912E+0 3.333333E-9 2.363042E+0 1.508579E+0 2.739934E+0 3.434343E-9 2.367674E+0 1.724645E+0 2.742973E+0 3.535354E-9 2.371024E+0 1.865958E+0 2.744659E+0 3.636364E-9 2.373534E+0 1.932974E+0 2.745420E+0 3.737374E-9 2.375656E+0 1.957383E+0 2.746182E+0 3.838384E-9 2.377415E+0 1.968497E+0 2.746917E+0 3.939394E-9 2.378832E+0 1.976685E+0 2.747505E+0 4.040404E-9 2.380208E+0 1.983179E+0 2.747895E+0 4.141414E-9 2.381354E+0 1.988096E+0 2.748223E+0 4.242424E-9 2.382257E+0 1.992171E+0 2.748522E+0 4.343434E-9 2.383160E+0 1.995276E+0 2.748811E+0 4.444444E-9 2.384064E+0 1.997556E+0 2.749101E+0 4.545455E-9 2.384876E+0 1.999591E+0 2.749391E+0 4.646465E-9 2.385538E+0 2.001395E+0 2.749664E+0 4.747475E-9 2.386153E+0 2.002860E+0 2.749910E+0 4.848485E-9 2.386769E+0 2.004137E+0 2.750147E+0 4.949495E-9 2.387384E+0 2.005283E+0 2.750384E+0 5.050505E-9 2.387947E+0 2.006416E+0 2.750621E+0 5.151515E-9 2.388437E+0 2.007549E+0 2.750849E+0 5.252525E-9 2.388905E+0 2.008550E+0 2.751064E+0 5.353535E-9 2.389373E+0 2.009382E+0 2.751277E+0 5.454545E-9 2.389841E+0 2.010170E+0 2.751489E+0 5.555556E-9 2.390276E+0 2.010959E+0 2.751701E+0 5.656566E-9 2.390670E+0 2.011701E+0 2.751903E+0 5.757576E-9 2.391053E+0 2.012371E+0 2.752092E+0 5.858586E-9 2.391435E+0 2.013013E+0 2.752278E+0 5.959596E-9 2.391818E+0 2.013656E+0 2.752464E+0 6.060606E-9 2.392176E+0 2.014269E+0 2.752649E+0 6.161616E-9 2.392508E+0 2.014817E+0 2.752828E+0 6.262626E-9 2.392832E+0 2.015338E+0 2.752998E+0 6.363636E-9 2.393156E+0 2.015858E+0 2.753166E+0 6.464646E-9 2.393481E+0 2.016378E+0 2.753335E+0 6.565657E-9 2.393786E+0 2.016875E+0 2.753503E+0 6.666667E-9 2.394072E+0 2.017325E+0 2.753664E+0 6.767677E-9 2.394354E+0 2.017758E+0 2.753817E+0 6.868687E-9 2.394635E+0 2.018191E+0 2.753969E+0 6.969697E-9 2.394917E+0 2.018624E+0 2.754120E+0 7.070707E-9 2.395182E+0 2.019039E+0 2.754272E+0 7.171717E-9 2.395433E+0 2.019422E+0 2.754416E+0 7.272727E-9 2.395680E+0 2.019794E+0 2.754554E+0 7.373737E-9 2.395928E+0 2.020167E+0 2.754691E+0 7.474747E-9 2.396175E+0 2.020539E+0 2.754828E+0 7.575758E-9 2.396409E+0 2.020897E+0 2.754965E+0 7.676768E-9 2.396631E+0 2.021228E+0 2.755096E+0 7.777778E-9 2.396852E+0 2.021552E+0 2.755223E+0 7.878788E-9 2.397072E+0 2.021877E+0 2.755349E+0 7.979798E-9 2.397293E+0 2.022202E+0 2.755475E+0 8.080808E-9 2.397500E+0 2.022514E+0 2.755601E+0 8.181818E-9 2.397699E+0 2.022807E+0 2.755724E+0 8.282828E-9 2.397896E+0 2.023096E+0 2.755846E+0 8.383838E-9 2.398094E+0 2.023385E+0 2.755967E+0 8.484848E-9 2.398291E+0 2.023674E+0 2.756088E+0 8.585859E-9 2.398478E+0 2.023952E+0 2.756210E+0 8.686869E-9 2.398658E+0 2.024213E+0 2.756332E+0 8.787879E-9 2.398837E+0 2.024472E+0 2.756456E+0 8.888889E-9 2.399016E+0 2.024731E+0 2.756579E+0 8.989899E-9 2.399196E+0 2.024990E+0 2.756702E+0 9.090909E-9 2.399365E+0 2.025240E+0 2.756826E+0 9.191919E-9 2.399529E+0 2.025477E+0 2.756944E+0 9.292929E-9 2.399692E+0 2.025713E+0 2.757060E+0 9.393939E-9 2.399855E+0 2.025949E+0 2.757176E+0 9.494949E-9 2.400019E+0 2.026185E+0 2.757292E+0 9.595960E-9 2.400173E+0 2.026412E+0 2.757408E+0 9.696970E-9 2.400323E+0 2.026627E+0 2.757510E+0 9.797980E-9 2.400472E+0 2.026842E+0 2.757606E+0 9.898990E-9 2.400621E+0 2.027056E+0 2.757701E+0 1.000000E-8 2.400771E+0 2.027271E+0 2.757797E+0 | |[End data_io | |====================================================================== | [Model] cntrl_oeb Model_type Input Vinh=2.0 Vinl=.8 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -7.742830E-1 -7.751879E-1 -8.016534E-1 -3.200000E+0 -7.407286E-1 -7.429276E-1 -7.642911E-1 -3.100000E+0 -7.073643E-1 -7.107486E-1 -7.274082E-1 -3.000000E+0 -6.741791E-1 -6.786472E-1 -6.909793E-1 -2.900000E+0 -6.411626E-1 -6.466201E-1 -6.549797E-1 -2.800000E+0 -6.083050E-1 -6.146644E-1 -6.193850E-1 -2.700000E+0 -5.755973E-1 -5.827780E-1 -5.841721E-1 -2.600000E+0 -5.430314E-1 -5.509593E-1 -5.493183E-1 -2.500000E+0 -5.105999E-1 -5.192075E-1 -5.148022E-1 -2.400000E+0 -4.782969E-1 -4.875228E-1 -4.806036E-1 -2.300000E+0 -4.461172E-1 -4.559060E-1 -4.467034E-1 -2.200000E+0 -4.140574E-1 -4.243596E-1 -4.130846E-1 -2.100000E+0 -3.821156E-1 -3.928872E-1 -3.797319E-1 -2.000000E+0 -3.502921E-1 -3.614944E-1 -3.466324E-1 -1.900000E+0 -3.185898E-1 -3.301892E-1 -3.137763E-1 -1.800000E+0 -2.870154E-1 -2.989830E-1 -2.811581E-1 -1.700000E+0 -2.555804E-1 -2.678914E-1 -2.487775E-1 -1.600000E+0 -2.243034E-1 -2.369367E-1 -2.166425E-1 -1.500000E+0 -1.932143E-1 -2.061510E-1 -1.847742E-1 -1.400000E+0 -1.623618E-1 -1.755810E-1 -1.532166E-1 -1.300000E+0 -1.318250E-1 -1.453000E-1 -1.220543E-1 -1.200000E+0 -1.017483E-1 -1.154280E-1 -9.146781E-2 -1.100000E+0 -7.241868E-2 -8.617991E-2 -6.189488E-2 -1.000000E+0 -4.451919E-2 -5.799097E-2 -3.475255E-2 -9.000000E-1 -2.016946E-2 -3.191468E-2 -1.616582E-2 -8.000000E-1 -5.995272E-3 -1.109420E-2 -8.810518E-3 -7.000000E-1 -1.874346E-3 -1.862605E-3 -3.553798E-3 -6.000000E-1 -3.750524E-4 -2.859357E-4 -6.487666E-4 -5.000000E-1 -4.303699E-5 -4.085381E-5 -4.637190E-5 -4.000000E-1 -3.389870E-6 -4.778639E-6 -1.808909E-6 -3.000000E-1 -2.210827E-7 -4.490575E-7 -8.819120E-8 -2.000000E-1 -4.746231E-8 -6.344250E-8 -4.460321E-8 -1.000000E-1 -3.716246E-8 -3.512996E-8 -4.000580E-8 4.440892E-16 -3.300172E-8 -3.002111E-8 -3.600002E-8 1.000000E-1 -2.899896E-8 -2.598623E-8 -3.200001E-8 2.000000E-1 -2.499886E-8 -2.198477E-8 -2.800001E-8 3.000000E-1 -2.099881E-8 -1.798427E-8 -2.400001E-8 4.000000E-1 -1.699877E-8 -1.398386E-8 -2.000001E-8 5.000000E-1 -1.299874E-8 -9.983499E-9 -1.600001E-8 6.000000E-1 -8.998705E-9 -5.983156E-9 -1.200001E-8 7.000000E-1 -4.998675E-9 -1.982834E-9 -8.000011E-9 8.000000E-1 -9.986464E-10 2.017473E-9 -4.000011E-9 9.000000E-1 3.001381E-9 6.017766E-9 -1.046432E-14 1.000000E+0 7.001407E-9 1.001805E-8 3.999989E-9 1.100000E+0 1.100143E-8 1.401831E-8 7.999990E-9 1.200000E+0 1.500145E-8 1.801857E-8 1.199999E-8 1.300000E+0 1.900148E-8 2.201881E-8 1.599999E-8 1.400000E+0 2.300150E-8 2.601904E-8 1.999999E-8 1.500000E+0 2.700151E-8 3.001926E-8 2.399999E-8 1.600000E+0 3.100153E-8 3.401948E-8 2.800001E-8 1.700000E+0 3.500155E-8 3.801968E-8 3.200001E-8 1.800000E+0 3.900156E-8 4.201987E-8 3.600001E-8 1.900000E+0 4.300158E-8 4.602005E-8 4.000001E-8 2.000000E+0 4.700159E-8 5.002022E-8 4.400001E-8 2.100000E+0 5.100161E-8 5.402038E-8 4.800001E-8 2.200000E+0 5.500161E-8 5.802054E-8 5.200001E-8 2.300000E+0 5.900162E-8 6.202068E-8 5.600001E-8 2.400000E+0 6.300163E-8 6.602082E-8 6.000001E-8 2.500000E+0 6.700164E-8 7.002095E-8 6.400001E-8 2.600000E+0 7.100165E-8 7.402107E-8 6.800001E-8 2.700000E+0 7.500166E-8 7.802118E-8 7.200001E-8 2.800000E+0 7.900166E-8 8.202129E-8 7.600001E-8 2.900000E+0 8.300167E-8 8.602139E-8 8.000001E-8 3.000000E+0 8.700167E-8 9.002148E-8 8.400001E-8 3.100000E+0 9.100168E-8 9.402157E-8 8.800001E-8 3.200000E+0 9.500168E-8 9.802165E-8 9.200001E-8 3.300000E+0 9.900168E-8 1.020217E-7 9.600001E-8 | [POWER Clamp] 0.0 9.900167E-8 9.002147E-8 1.080000E-7 -1.000000E-1 1.030017E-7 9.402156E-8 1.120000E-7 -2.000000E-1 1.070017E-7 9.802164E-8 1.160000E-7 -3.000000E-1 1.110017E-7 1.020217E-7 1.200000E-7 -4.000000E-1 1.150017E-7 1.060218E-7 1.240000E-7 -5.000000E-1 1.190017E-7 1.100219E-7 1.280000E-7 -6.000000E-1 1.230017E-7 1.140220E-7 1.320000E-7 -7.000000E-1 1.270017E-7 1.180220E-7 1.360000E-7 -8.000000E-1 1.310017E-7 1.220221E-7 1.400000E-7 -9.000000E-1 1.350017E-7 1.260222E-7 1.440000E-7 -1.000000E+0 1.390017E-7 1.300224E-7 1.480000E-7 -1.100000E+0 1.430018E-7 1.340225E-7 1.520000E-7 -1.200000E+0 1.470018E-7 1.380227E-7 1.560000E-7 -1.300000E+0 1.510018E-7 1.420229E-7 1.600000E-7 -1.400000E+0 1.550018E-7 1.460231E-7 1.640000E-7 -1.500000E+0 1.590019E-7 1.500234E-7 1.680000E-7 -1.600000E+0 1.630019E-7 1.540237E-7 1.720000E-7 -1.700000E+0 1.670020E-7 1.580241E-7 1.760000E-7 -1.800000E+0 1.710021E-7 1.620246E-7 1.800000E-7 -1.900000E+0 1.750021E-7 1.660251E-7 1.840000E-7 -2.000000E+0 1.790022E-7 1.700257E-7 1.880000E-7 -2.100000E+0 1.830023E-7 1.740265E-7 1.920000E-7 -2.200000E+0 1.870024E-7 1.780273E-7 1.960000E-7 -2.300000E+0 1.910025E-7 1.820283E-7 2.000000E-7 -2.400000E+0 1.950027E-7 1.860293E-7 2.040000E-7 -2.500000E+0 1.990028E-7 1.900306E-7 2.080000E-7 -2.600000E+0 2.030030E-7 1.940320E-7 2.120000E-7 -2.700000E+0 2.070032E-7 1.980335E-7 2.160000E-7 -2.800000E+0 2.110034E-7 2.020353E-7 2.200000E-7 -2.900000E+0 2.150036E-7 2.060372E-7 2.240000E-7 -3.000000E+0 2.190039E-7 2.100394E-7 2.280000E-7 -3.100000E+0 2.230042E-7 2.140418E-7 2.320000E-7 -3.200000E+0 2.270045E-7 2.180444E-7 2.360000E-7 -3.300000E+0 2.310048E-7 2.220473E-7 2.400000E-7 | |[End cntrl_oeb | |====================================================================== | [Model] cntrl_dir Model_type Input Vinh=2.0 Vinl=.8 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -7.189196E-1 -7.331198E-1 -7.039237E-1 -3.200000E+0 -6.884190E-1 -7.026597E-1 -6.733877E-1 -3.100000E+0 -6.579340E-1 -6.722174E-1 -6.428644E-1 -3.000000E+0 -6.274660E-1 -6.417947E-1 -6.123551E-1 -2.900000E+0 -5.970167E-1 -6.113932E-1 -5.818612E-1 -2.800000E+0 -5.665880E-1 -5.810152E-1 -5.513844E-1 -2.700000E+0 -5.361822E-1 -5.506632E-1 -5.209267E-1 -2.600000E+0 -5.058019E-1 -5.203401E-1 -4.904902E-1 -2.500000E+0 -4.754502E-1 -4.900492E-1 -4.600776E-1 -2.400000E+0 -4.451308E-1 -4.597945E-1 -4.296923E-1 -2.300000E+0 -4.148482E-1 -4.295810E-1 -3.993382E-1 -2.200000E+0 -3.846080E-1 -3.994144E-1 -3.690202E-1 -2.100000E+0 -3.544168E-1 -3.693020E-1 -3.387444E-1 -2.000000E+0 -3.242833E-1 -3.392526E-1 -3.085185E-1 -1.900000E+0 -2.942185E-1 -3.092778E-1 -2.783529E-1 -1.800000E+0 -2.642367E-1 -2.793920E-1 -2.482609E-1 -1.700000E+0 -2.343574E-1 -2.496147E-1 -2.182615E-1 -1.600000E+0 -2.046076E-1 -2.199723E-1 -1.883813E-1 -1.500000E+0 -1.750262E-1 -1.905018E-1 -1.586604E-1 -1.400000E+0 -1.456727E-1 -1.612574E-1 -1.291628E-1 -1.300000E+0 -1.166448E-1 -1.323245E-1 -1.000013E-1 -1.200000E+0 -8.811073E-2 -1.038399E-1 -7.138893E-2 -1.100000E+0 -6.041198E-2 -7.605667E-2 -4.382925E-2 -1.000000E+0 -3.436435E-2 -4.949411E-2 -1.887554E-2 -9.000000E-1 -1.245222E-2 -2.542620E-2 -2.692877E-3 -8.000000E-1 -1.365176E-3 -7.428864E-3 -2.783967E-4 -7.000000E-1 -8.441524E-5 -7.148056E-4 -1.638727E-4 -6.000000E-1 -2.867493E-5 -5.213485E-5 -7.456770E-5 -5.000000E-1 -9.544705E-6 -1.226507E-5 -1.000086E-5 -4.000000E-1 -1.076083E-6 -3.005188E-6 -4.164877E-7 -3.000000E-1 -6.706755E-8 -2.863856E-7 -2.182445E-8 -2.000000E-1 -1.008851E-8 -2.342041E-8 -8.163161E-9 -1.000000E-1 -4.055978E-9 -4.692261E-9 -4.001717E-9 4.440892E-16 -3.358761E-14 -3.730127E-15 -3.633865E-14 1.000000E-1 4.001015E-9 4.026843E-9 3.999908E-9 2.000000E-1 8.000994E-9 8.028266E-9 7.999808E-9 3.000000E-1 1.200094E-8 1.202868E-8 1.199971E-8 4.000000E-1 1.600088E-8 1.602898E-8 1.599961E-8 5.000000E-1 2.000081E-8 2.002924E-8 1.999951E-8 6.000000E-1 2.400074E-8 2.402947E-8 2.399941E-8 7.000000E-1 2.800067E-8 2.802969E-8 2.799931E-8 8.000000E-1 3.200060E-8 3.202989E-8 3.199920E-8 9.000000E-1 3.600053E-8 3.603008E-8 3.599910E-8 1.000000E+0 4.000045E-8 4.003026E-8 3.999901E-8 1.100000E+0 4.400038E-8 4.403042E-8 4.399890E-8 1.200000E+0 4.800030E-8 4.803057E-8 4.799880E-8 1.300000E+0 5.200022E-8 5.203071E-8 5.199870E-8 1.400000E+0 5.600014E-8 5.603084E-8 5.599860E-8 1.500000E+0 6.000004E-8 6.003098E-8 5.999850E-8 1.600000E+0 6.399995E-8 6.403109E-8 6.399840E-8 1.700000E+0 6.799986E-8 6.803119E-8 6.799830E-8 1.800000E+0 7.199978E-8 7.203128E-8 7.199820E-8 1.900000E+0 7.599969E-8 7.603136E-8 7.599810E-8 2.000000E+0 7.999960E-8 8.003142E-8 7.999799E-8 2.100000E+0 8.399952E-8 8.403149E-8 8.399789E-8 2.200000E+0 8.799943E-8 8.803154E-8 8.799779E-8 2.300000E+0 9.199934E-8 9.203158E-8 9.199769E-8 2.400000E+0 9.599925E-8 9.603161E-8 9.599759E-8 2.500000E+0 9.999915E-8 1.000316E-7 9.999749E-8 2.600000E+0 1.039991E-7 1.040317E-7 1.039974E-7 2.700000E+0 1.079990E-7 1.080317E-7 1.079973E-7 2.800000E+0 1.119989E-7 1.120317E-7 1.119972E-7 2.900000E+0 1.159988E-7 1.160317E-7 1.159971E-7 3.000000E+0 1.199987E-7 1.200317E-7 1.199970E-7 3.100000E+0 1.239986E-7 1.240316E-7 1.239969E-7 3.200000E+0 1.279985E-7 1.280316E-7 1.279968E-7 3.300000E+0 1.319984E-7 1.320316E-7 1.319967E-7 | [POWER Clamp] 0.0 1.319984E-7 1.200316E-7 1.439964E-7 -1.000000E-1 1.359983E-7 1.240316E-7 1.479963E-7 -2.000000E-1 1.399982E-7 1.280316E-7 1.519962E-7 -3.000000E-1 1.439981E-7 1.320316E-7 1.559961E-7 -4.000000E-1 1.479980E-7 1.360315E-7 1.599960E-7 -5.000000E-1 1.519979E-7 1.400315E-7 1.639959E-7 -6.000000E-1 1.559978E-7 1.440315E-7 1.679958E-7 -7.000000E-1 1.599977E-7 1.480315E-7 1.719957E-7 -8.000000E-1 1.639977E-7 1.520315E-7 1.759956E-7 -9.000000E-1 1.679976E-7 1.560315E-7 1.799955E-7 -1.000000E+0 1.719975E-7 1.600315E-7 1.839954E-7 -1.100000E+0 1.759974E-7 1.640315E-7 1.879953E-7 -1.200000E+0 1.799973E-7 1.680316E-7 1.919952E-7 -1.300000E+0 1.839973E-7 1.720317E-7 1.959951E-7 -1.400000E+0 1.879972E-7 1.760318E-7 1.999950E-7 -1.500000E+0 1.919971E-7 1.800320E-7 2.039949E-7 -1.600000E+0 1.959971E-7 1.840322E-7 2.079948E-7 -1.700000E+0 1.999970E-7 1.880325E-7 2.119947E-7 -1.800000E+0 2.039970E-7 1.920329E-7 2.159946E-7 -1.900000E+0 2.079970E-7 1.960333E-7 2.199945E-7 -2.000000E+0 2.119969E-7 2.000339E-7 2.239944E-7 -2.100000E+0 2.159970E-7 2.040345E-7 2.279943E-7 -2.200000E+0 2.199970E-7 2.080353E-7 2.319942E-7 -2.300000E+0 2.239970E-7 2.120361E-7 2.359941E-7 -2.400000E+0 2.279970E-7 2.160371E-7 2.399940E-7 -2.500000E+0 2.319971E-7 2.200383E-7 2.439939E-7 -2.600000E+0 2.359972E-7 2.240396E-7 2.479938E-7 -2.700000E+0 2.399973E-7 2.280410E-7 2.519937E-7 -2.800000E+0 2.439974E-7 2.320427E-7 2.559936E-7 -2.900000E+0 2.479975E-7 2.360446E-7 2.599935E-7 -3.000000E+0 2.519977E-7 2.400466E-7 2.639934E-7 -3.100000E+0 2.559978E-7 2.440490E-7 2.679933E-7 -3.200000E+0 2.599980E-7 2.480515E-7 2.719932E-7 -3.300000E+0 2.639982E-7 2.520543E-7 2.759931E-7 | |[End cntrl_dir | |====================================================================== [End]