|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LVTH162373 | Low Voltage 16-Bit Transparent Latch | with 3-STATE Outputs | and 25 Ohm Series Resistors in the Outputs | TSSOP-48 (MTD) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lvth162373mtd_270.ibs | [File Rev] 1.0 | [Date] 05/15/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] LVTH162373MTD Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 130m 100m 140m L_pkg 3.06n 1.37n 3.57n C_pkg 0.15p 0.10p 0.20p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1b cntrl 140m 3.57n .2p 2 o0 data_o_3state 130m 3.34n .15p 3 o1 data_o_3state 130m 3.06n .15p 4 gnd GND 130m 2.62n .12p 5 o2 data_o_3state 120m 2.23n .1p 6 o3 data_o_3state 120m 1.76n .1p 7 vcc POWER 110m 1.65n .1p 8 o4 data_o_3state 100m 1.59n .1p 9 o5 data_o_3state 100m 1.54n .1p 10 gnd GND 100m 1.49n .1p 11 o6 data_o_3state 100m 1.44n .1p 12 o7 data_o_3state 100m 1.37n .1p 13 o8 data_o_3state 100m 1.37n .1p 14 o9 data_o_3state 100m 1.44n .1p 15 gnd GND 100m 1.49n .1p 16 o10 data_o_3state 100m 1.54n .1p 17 o11 data_o_3state 100m 1.59n .1p 18 vcc POWER 110m 1.65n .1p 19 o12 data_o_3state 120m 1.76n .1p 20 o13 data_o_3state 120m 2.23n .1p 21 gnd GND 130m 2.62n .12p 22 o14 data_o_3state 130m 3.06n .15p 23 o15 data_o_3state 130m 3.34n .15p 24 oe2b cntrl 140m 3.57n .2p 25 le2 cntrl 140m 3.57n .2p 26 i15 data_i 130m 3.34n .25p 27 i14 data_i 130m 3.06n .15p 28 gnd GND 130m 2.62n .12p 29 i13 data_i 120m 2.23n .1p 30 i12 data_i 120m 1.76n .1p 31 vcc POWER 110m 1.65n .1p 32 i11 data_i 100m 1.59n .1p 33 i10 data_i 100m 1.54n .1p 34 gnd GND 100m 1.49n .1p 35 i9 data_i 100m 1.44n .1p 36 i8 data_i 100m 1.37n .1p 37 i7 data_i 100m 1.37n .1p 38 i6 data_i 100m 1.44n .1p 39 gnd GND 100m 1.49n .1p 40 i5 data_i 100m 1.54n .1p 41 i4 data_i 100m 1.59n .1p 42 vcc POWER 110m 1.65n .1p 43 i3 data_i 120m 1.76n .1p 44 i2 data_i 120m 2.23n .1p 45 gnd GND 130m 2.62n .12p 46 i1 data_i 130m 3.06n .15p 47 i0 data_i 130m 3.34n .25p 48 le1 cntrl 140m 3.57n .2p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 2.7 3.6 | [GND Clamp] -3.300000E+0 -2.204633E+0 -2.141738E+0 -2.289822E+0 -3.200000E+0 -2.113585E+0 -2.056073E+0 -2.192041E+0 -3.100000E+0 -2.022590E+0 -1.970456E+0 -2.094342E+0 -3.000000E+0 -1.931651E+0 -1.884890E+0 -1.996725E+0 -2.900000E+0 -1.840772E+0 -1.799379E+0 -1.899192E+0 -2.800000E+0 -1.749959E+0 -1.713929E+0 -1.801744E+0 -2.700000E+0 -1.659215E+0 -1.628546E+0 -1.704385E+0 -2.600000E+0 -1.568547E+0 -1.543235E+0 -1.607118E+0 -2.500000E+0 -1.477963E+0 -1.458006E+0 -1.509950E+0 -2.400000E+0 -1.387471E+0 -1.372867E+0 -1.412886E+0 -2.300000E+0 -1.297083E+0 -1.287829E+0 -1.315937E+0 -2.200000E+0 -1.206811E+0 -1.202906E+0 -1.219115E+0 -2.100000E+0 -1.116674E+0 -1.118114E+0 -1.122434E+0 -2.000000E+0 -1.026691E+0 -1.033473E+0 -1.025915E+0 -1.900000E+0 -9.368887E-1 -9.490078E-1 -9.295854E-1 -1.800000E+0 -8.473022E-1 -8.647492E-1 -8.334801E-1 -1.700000E+0 -7.579768E-1 -7.807382E-1 -7.376490E-1 -1.600000E+0 -6.689748E-1 -6.970286E-1 -6.421625E-1 -1.500000E+0 -5.803841E-1 -6.136937E-1 -5.471251E-1 -1.400000E+0 -4.923338E-1 -5.308366E-1 -4.526998E-1 -1.300000E+0 -4.050246E-1 -4.486094E-1 -3.591670E-1 -1.200000E+0 -3.187990E-1 -3.672520E-1 -2.670352E-1 -1.100000E+0 -2.342725E-1 -2.871549E-1 -1.774402E-1 -1.000000E+0 -1.527950E-1 -2.090531E-1 -9.364290E-2 -9.000000E-1 -7.805515E-2 -1.345185E-1 -2.977904E-2 -8.000000E-1 -2.276943E-2 -6.768641E-2 -1.109061E-2 -7.000000E-1 -4.404810E-3 -1.973484E-2 -5.108461E-3 -6.000000E-1 -1.244105E-3 -2.497226E-3 -1.501046E-3 -5.000000E-1 -3.262104E-4 -3.491354E-4 -4.469716E-4 -4.000000E-1 -1.584583E-4 -9.490298E-5 -2.862126E-4 -3.000000E-1 -1.100811E-4 -5.244194E-5 -2.115721E-4 -2.000000E-1 -7.191308E-5 -3.281319E-5 -1.403082E-4 -1.000000E-1 -3.526542E-5 -1.583120E-5 -6.963402E-5 4.440892E-16 -1.497196E-11 -1.137077E-10 -1.028117E-11 1.000000E-1 3.345460E-5 1.467271E-5 6.691756E-5 2.000000E-1 6.491034E-5 2.824032E-5 1.299130E-4 3.000000E-1 9.439832E-5 4.071555E-5 1.890788E-4 4.000000E-1 1.219490E-4 5.211090E-5 2.445043E-4 5.000000E-1 1.475905E-4 6.243634E-5 2.962751E-4 6.000000E-1 1.713291E-4 7.168110E-5 3.444448E-4 7.000000E-1 1.930122E-4 7.971775E-5 3.887515E-4 8.000000E-1 2.119723E-4 8.607972E-5 4.277957E-4 9.000000E-1 2.272712E-4 8.996500E-5 4.600390E-4 1.000000E+0 2.383231E-4 9.024489E-5 4.851365E-4 1.100000E+0 2.444867E-4 8.373393E-5 5.025914E-4 1.200000E+0 2.444791E-4 1.971283E-5 5.111937E-4 1.300000E+0 2.353553E-4 -9.176170E-5 5.085729E-4 1.400000E+0 2.069222E-4 -9.865419E-5 4.894940E-4 1.500000E+0 5.530761E-5 -9.585612E-5 4.372697E-4 1.600000E+0 -1.951066E-4 -8.861316E-5 2.303838E-4 1.700000E+0 -2.175290E-4 -7.850254E-5 -2.943839E-4 1.800000E+0 -2.160306E-4 -6.648164E-5 -3.647704E-4 1.900000E+0 -2.061660E-4 -5.318833E-5 -3.660125E-4 2.000000E+0 -1.912540E-4 -3.901186E-5 -3.530781E-4 2.100000E+0 -1.726875E-4 -2.448155E-5 -3.324390E-4 2.200000E+0 -1.512399E-4 -1.092880E-5 -3.063752E-4 2.300000E+0 -1.274466E-4 -2.050389E-6 -2.760317E-4 2.400000E+0 -1.018429E-4 -1.239530E-7 -2.421133E-4 2.500000E+0 -7.508865E-5 -5.500124E-9 -2.051324E-4 2.600000E+0 -4.798647E-5 -1.070005E-10 -1.655451E-4 2.700000E+0 -2.231166E-5 1.370052E-10 -1.239801E-4 2.800000E+0 -4.069524E-6 1.510577E-10 -8.146103E-5 2.900000E+0 -1.492214E-7 1.548537E-10 -3.996853E-5 3.000000E+0 -3.596479E-9 1.581998E-10 -7.342741E-6 3.100000E+0 -6.301613E-11 1.615325E-10 -1.213482E-7 3.200000E+0 2.222097E-11 1.648750E-10 -1.015312E-9 3.300000E+0 2.514110E-11 1.682269E-10 1.054425E-11 | [POWER Clamp] 0.0 2.514160E-11 1.370052E-10 2.165596E-11 -1.000000E-1 2.609620E-11 1.510577E-10 2.245504E-11 -2.000000E-1 2.700752E-11 1.548537E-10 2.325846E-11 -3.000000E-1 2.791473E-11 1.581998E-10 2.405926E-11 -4.000000E-1 2.882541E-11 1.615325E-10 2.486013E-11 -5.000000E-1 2.973870E-11 1.648750E-10 2.566100E-11 -6.000000E-1 3.065608E-11 1.682269E-10 2.646181E-11 -7.000000E-1 3.156953E-11 1.715950E-10 2.726617E-11 -8.000000E-1 3.249192E-11 1.749795E-10 2.806526E-11 -9.000000E-1 3.341331E-11 1.783840E-10 2.886790E-11 -1.000000E+0 3.433990E-11 1.818122E-10 2.966698E-11 -1.100000E+0 3.527298E-11 1.852710E-10 3.047045E-11 -1.200000E+0 3.620976E-11 1.887657E-10 3.127298E-11 -1.300000E+0 3.715531E-11 1.923028E-10 3.207473E-11 -1.400000E+0 3.810482E-11 1.958879E-10 3.287825E-11 -1.500000E+0 3.906634E-11 1.995339E-10 3.367906E-11 -1.600000E+0 4.003583E-11 2.032452E-10 3.447992E-11 -1.700000E+0 4.101708E-11 2.070397E-10 3.528339E-11 -1.800000E+0 4.201259E-11 2.109268E-10 3.608780E-11 -1.900000E+0 4.302537E-11 2.149211E-10 3.688955E-11 -2.000000E+0 4.405360E-11 2.190449E-10 3.769568E-11 -2.100000E+0 4.510185E-11 2.233130E-10 3.849743E-11 -2.200000E+0 4.617196E-11 2.277490E-10 3.930179E-11 -2.300000E+0 4.727035E-11 2.323765E-10 4.011158E-11 -2.400000E+0 4.839861E-11 2.372224E-10 4.091327E-11 -2.500000E+0 4.955406E-11 2.423253E-10 4.172296E-11 -2.600000E+0 5.074927E-11 2.477081E-10 4.252554E-11 -2.700000E+0 5.198615E-11 2.534188E-10 4.333178E-11 -2.800000E+0 5.326450E-11 2.594912E-10 4.413969E-11 -2.900000E+0 5.459438E-11 2.659782E-10 4.494938E-11 -3.000000E+0 5.597903E-11 2.729287E-10 4.575907E-11 -3.100000E+0 5.742401E-11 2.803951E-10 4.657586E-11 -3.200000E+0 5.893466E-11 2.884425E-10 4.738921E-11 -3.300000E+0 6.051616E-11 2.971320E-10 4.820067E-11 | |[End data_i | |====================================================================== | [Model] data_o_3state Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Vmeas=1.5 Rref=500 Cref=50p C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 2.7 3.6 | [Pullup] -3.300000E+0 1.124060E-1 8.070518E-2 1.488043E-1 -3.200000E+0 1.088216E-1 7.806714E-2 1.441209E-1 -3.100000E+0 1.052487E-1 7.544038E-2 1.394496E-1 -3.000000E+0 1.016871E-1 7.282495E-2 1.347904E-1 -2.900000E+0 9.813701E-2 7.022093E-2 1.301430E-1 -2.800000E+0 9.459831E-2 6.762836E-2 1.255076E-1 -2.700000E+0 9.107105E-2 6.504734E-2 1.208840E-1 -2.600000E+0 8.755522E-2 6.247793E-2 1.162721E-1 -2.500000E+0 8.405084E-2 5.992021E-2 1.116721E-1 -2.400000E+0 8.055792E-2 5.737428E-2 1.070838E-1 -2.300000E+0 7.707650E-2 5.484022E-2 1.025072E-1 -2.200000E+0 7.360660E-2 5.231815E-2 9.794232E-2 -2.100000E+0 7.014826E-2 4.980816E-2 9.338919E-2 -2.000000E+0 6.670153E-2 4.731038E-2 8.884782E-2 -1.900000E+0 6.326645E-2 4.482494E-2 8.431825E-2 -1.800000E+0 5.984309E-2 4.235201E-2 7.980055E-2 -1.700000E+0 5.643157E-2 3.989174E-2 7.529483E-2 -1.600000E+0 5.303200E-2 3.744435E-2 7.080127E-2 -1.500000E+0 4.964445E-2 3.500999E-2 6.631999E-2 -1.400000E+0 4.626864E-2 3.258863E-2 6.185041E-2 -1.300000E+0 4.290378E-2 3.018003E-2 5.739067E-2 -1.200000E+0 3.954908E-2 2.778395E-2 5.293913E-2 -1.100000E+0 3.620411E-2 2.540031E-2 4.849522E-2 -1.000000E+0 3.286881E-2 2.302926E-2 4.406056E-2 -9.000000E-1 2.954411E-2 2.067177E-2 3.966158E-2 -8.000000E-1 2.623670E-2 1.833238E-2 3.544667E-2 -7.000000E-1 2.299892E-2 1.603232E-2 3.117677E-2 -6.000000E-1 1.981436E-2 1.376573E-2 2.673137E-2 -5.000000E-1 1.651429E-2 1.145346E-2 2.226116E-2 -4.000000E-1 1.319804E-2 9.140501E-3 1.780764E-2 -3.000000E-1 9.885848E-3 6.837077E-3 1.334702E-2 -2.000000E-1 6.576519E-3 4.543387E-3 8.884552E-3 -1.000000E-1 3.277114E-3 2.259559E-3 4.433927E-3 0.0 -4.279412E-10 -1.379963E-11 -8.149126E-11 10.000000E-2 -3.239023E-3 -2.210165E-3 -4.395849E-3 2.000000E-1 -6.426261E-3 -4.355563E-3 -8.732182E-3 3.000000E-1 -9.559331E-3 -6.432436E-3 -1.300646E-2 4.000000E-1 -1.263561E-2 -8.436567E-3 -1.721603E-2 5.000000E-1 -1.565141E-2 -1.036299E-2 -2.135806E-2 6.000000E-1 -1.859360E-2 -1.220425E-2 -2.542920E-2 7.000000E-1 -2.139146E-2 -1.395272E-2 -2.941980E-2 8.000000E-1 -2.415531E-2 -1.563058E-2 -3.317039E-2 9.000000E-1 -2.687922E-2 -1.742364E-2 -3.682412E-2 1.000000E+0 -2.957437E-2 -1.970938E-2 -4.052712E-2 1.100000E+0 -3.269730E-2 -2.205877E-2 -4.417164E-2 1.200000E+0 -3.648637E-2 -2.436508E-2 -4.823173E-2 1.300000E+0 -4.007305E-2 -2.662403E-2 -5.383572E-2 1.400000E+0 -4.359908E-2 -2.882871E-2 -5.874436E-2 1.500000E+0 -4.707858E-2 -3.097202E-2 -6.353144E-2 1.600000E+0 -5.051144E-2 -3.305213E-2 -6.825785E-2 1.700000E+0 -5.389050E-2 -3.506922E-2 -7.291829E-2 1.800000E+0 -5.721020E-2 -3.702601E-2 -7.751170E-2 1.900000E+0 -6.046567E-2 -3.892694E-2 -8.203196E-2 2.000000E+0 -6.365274E-2 -4.077715E-2 -8.647355E-2 2.100000E+0 -6.676787E-2 -4.258165E-2 -9.083123E-2 2.200000E+0 -6.980830E-2 -4.434473E-2 -9.510001E-2 2.300000E+0 -7.277224E-2 -4.606978E-2 -9.927518E-2 2.400000E+0 -7.565902E-2 -4.775937E-2 -1.033524E-1 2.500000E+0 -7.846931E-2 -4.941539E-2 -1.073280E-1 2.600000E+0 -8.120507E-2 -5.103931E-2 -1.111993E-1 2.700000E+0 -8.386944E-2 -2.091654E-2 -1.149648E-1 2.800000E+0 -8.646636E-2 -1.970006E-2 -1.186247E-1 2.900000E+0 -8.900020E-2 -1.850078E-2 -1.221811E-1 3.000000E+0 -9.147533E-2 -1.729506E-2 -1.256377E-1 3.100000E+0 -9.389585E-2 -1.607216E-2 -1.289998E-1 3.200000E+0 -9.626544E-2 -1.482836E-2 -1.322732E-1 3.300000E+0 -3.686353E-2 -1.356692E-2 -1.354646E-1 3.400000E+0 -3.549454E-2 -1.229347E-2 -1.385802E-1 3.500000E+0 -3.407283E-2 -1.100278E-2 -1.416262E-1 3.600000E+0 -3.260015E-2 -9.670070E-3 -1.446079E-1 3.700000E+0 -3.107791E-2 -8.310390E-3 -1.475300E-1 3.800000E+0 -2.950735E-2 -6.928920E-3 -1.503967E-1 3.900000E+0 -2.788947E-2 -5.526370E-3 -1.532115E-1 4.000000E+0 -2.622567E-2 -4.101700E-3 -1.559769E-1 4.100000E+0 -2.452005E-2 -2.649330E-3 -1.586911E-1 4.200000E+0 -2.278364E-2 -1.168940E-3 -1.612926E-1 4.300000E+0 -2.102320E-2 2.680800E-4 -1.632695E-1 4.400000E+0 -1.922560E-2 1.172640E-3 -1.642939E-1 4.500000E+0 -1.736168E-2 1.236890E-3 -1.635440E-1 4.600000E+0 -1.545839E-2 1.090990E-3 -1.577895E-1 4.700000E+0 -1.352228E-2 9.762800E-4 -1.493289E-1 4.800000E+0 -1.155557E-2 9.025100E-4 -1.399224E-1 4.900000E+0 -9.559920E-3 8.558600E-4 -1.300931E-1 5.000000E+0 -7.535730E-3 8.263900E-4 -1.200198E-1 5.100000E+0 -5.477270E-3 8.081500E-4 -1.097847E-1 5.200000E+0 -3.367420E-3 7.976000E-4 -9.943134E-2 5.300000E+0 -1.255020E-3 7.923000E-4 -8.898663E-2 5.400000E+0 7.618500E-4 7.911000E-4 -7.846951E-2 5.500000E+0 1.869400E-3 7.927000E-4 -6.790227E-2 5.600000E+0 1.747570E-3 7.966000E-4 -5.737346E-2 5.700000E+0 1.504100E-3 8.023000E-4 -4.717319E-2 5.800000E+0 1.359200E-3 8.094000E-4 -3.727403E-2 5.900000E+0 1.280400E-3 8.177000E-4 -2.838276E-2 6.000000E+0 1.239000E-3 8.269000E-4 -2.371440E-2 6.100000E+0 1.219600E-3 8.367000E-4 -2.171130E-2 6.200000E+0 1.213800E-3 8.474000E-4 -2.058790E-2 6.300000E+0 1.216800E-3 8.585000E-4 -1.984500E-2 6.400000E+0 1.225900E-3 8.701000E-4 -1.930720E-2 6.500000E+0 1.239200E-3 8.820000E-4 -1.889580E-2 6.600000E+0 1.255500E-3 8.944000E-4 -1.856890E-2 | [Pulldown] -3.300000E+0 5.440000E-4 2.450000E-4 2.178700E-3 -3.200000E+0 5.219000E-4 2.353000E-4 2.115900E-3 -3.100000E+0 4.972000E-4 2.245000E-4 2.047400E-3 -3.000000E+0 4.703000E-4 2.128000E-4 1.970500E-3 -2.900000E+0 4.413000E-4 2.002000E-4 1.880400E-3 -2.800000E+0 4.103000E-4 1.867000E-4 1.768000E-3 -2.700000E+0 3.773000E-4 1.724000E-4 1.616000E-3 -2.600000E+0 3.423000E-4 1.571000E-4 1.390000E-3 -2.500000E+0 3.050000E-4 1.410000E-4 1.035800E-3 -2.400000E+0 2.652900E-4 1.236900E-4 6.082000E-4 -2.300000E+0 2.227400E-4 1.052900E-4 5.761100E-4 -2.200000E+0 1.768300E-4 8.556000E-5 9.395500E-4 -2.100000E+0 1.268500E-4 6.423000E-5 1.509090E-3 -2.000000E+0 7.180000E-5 4.098000E-5 2.363490E-3 -1.900000E+0 1.028000E-5 1.533000E-5 3.476580E-3 -1.800000E+0 -5.975000E-5 -1.339000E-5 4.682710E-3 -1.700000E+0 -1.413600E-4 -4.617000E-5 5.935150E-3 -1.600000E+0 -2.393700E-4 -8.445000E-5 7.226450E-3 -1.500000E+0 -3.617200E-4 -1.304500E-4 8.556440E-3 -1.400000E+0 -5.227800E-4 -1.878300E-4 9.926740E-3 -1.300000E+0 -7.491900E-4 -2.626200E-4 1.133959E-2 -1.200000E+0 -1.099900E-3 -3.660500E-4 1.279720E-2 -1.100000E+0 -1.725660E-3 -5.205300E-4 1.430189E-2 -1.000000E+0 -3.102180E-3 -7.770100E-4 1.585773E-2 -9.000000E-1 -6.449629E-3 -1.271341E-3 1.746987E-2 -8.000000E-1 -1.051570E-2 -2.398453E-3 1.913578E-2 -7.000000E-1 -1.168616E-2 -4.503709E-3 2.080398E-2 -6.000000E-1 -1.093075E-2 -5.668159E-3 2.254593E-2 -5.000000E-1 -9.399040E-3 -5.282153E-3 2.480338E-2 -4.000000E-1 -7.623874E-3 -4.319572E-3 2.849568E-2 -3.000000E-1 -5.800962E-3 -3.263015E-3 1.036711E-1 -2.000000E-1 -3.946936E-3 -2.201896E-3 1.018023E-1 -1.000000E-1 -2.065161E-3 -1.146619E-3 1.000464E-1 4.440892E-16 -1.572188E-4 -9.812882E-5 9.840695E-2 1.000000E-1 1.741446E-3 9.890191E-4 2.773568E-3 2.000000E-1 4.063040E-3 3.660058E-3 5.845210E-3 3.000000E-1 1.037770E-2 9.801796E-3 1.070698E-2 4.000000E-1 1.964176E-2 1.633930E-2 2.311615E-2 5.000000E-1 2.913446E-2 2.286853E-2 3.655984E-2 6.000000E-1 3.861479E-2 2.928410E-2 5.015546E-2 7.000000E-1 4.792800E-2 3.555731E-2 6.377197E-2 8.000000E-1 5.695132E-2 4.169113E-2 7.725027E-2 9.000000E-1 6.564617E-2 4.770107E-2 9.026853E-2 1.000000E+0 7.406318E-2 5.360660E-2 1.025547E-1 1.100000E+0 8.227727E-2 5.942578E-2 1.142138E-1 1.200000E+0 9.034898E-2 6.517244E-2 1.254864E-1 1.300000E+0 9.832049E-2 7.085365E-2 1.365319E-1 1.400000E+0 1.062219E-1 7.646732E-2 1.474345E-1 1.500000E+0 1.140758E-1 8.199927E-2 1.582428E-1 1.600000E+0 1.218990E-1 8.741666E-2 1.689905E-1 1.700000E+0 1.297030E-1 9.265015E-2 1.797009E-1 1.800000E+0 1.374951E-1 9.754148E-2 1.903890E-1 1.900000E+0 1.452797E-1 1.016764E-1 2.010634E-1 2.000000E+0 1.530589E-1 1.041908E-1 2.117286E-1 2.100000E+0 1.608337E-1 1.052512E-1 2.223868E-1 2.200000E+0 1.686042E-1 1.059669E-1 2.330387E-1 2.300000E+0 1.763699E-1 1.066018E-1 2.436841E-1 2.400000E+0 1.841300E-1 1.071798E-1 2.543223E-1 2.500000E+0 1.918837E-1 1.077062E-1 2.649525E-1 2.600000E+0 1.996297E-1 1.081869E-1 2.755736E-1 2.700000E+0 2.073665E-1 1.086297E-1 2.861845E-1 2.800000E+0 2.150926E-1 1.090429E-1 2.967836E-1 2.900000E+0 2.228057E-1 1.094402E-1 3.073693E-1 3.000000E+0 2.305034E-1 1.099388E-1 3.179394E-1 3.100000E+0 2.381824E-1 1.113810E-1 3.284914E-1 3.200000E+0 2.458385E-1 1.143384E-1 3.390219E-1 3.300000E+0 2.534656E-1 1.179893E-1 3.495267E-1 3.400000E+0 2.610562E-1 1.218739E-1 3.599997E-1 3.500000E+0 2.685985E-1 1.258223E-1 3.704333E-1 3.600000E+0 2.760746E-1 1.297505E-1 3.808155E-1 3.700000E+0 2.834552E-1 1.336069E-1 3.911285E-1 3.800000E+0 2.906874E-1 1.373510E-1 4.013429E-1 3.900000E+0 2.976621E-1 1.409441E-1 4.114058E-1 4.000000E+0 3.041095E-1 1.443452E-1 4.212064E-1 4.100000E+0 3.092397E-1 1.475076E-1 4.304575E-1 4.200000E+0 3.119196E-1 1.503750E-1 4.382010E-1 4.300000E+0 3.134266E-1 1.528942E-1 4.422940E-1 4.400000E+0 3.147646E-1 1.550388E-1 4.446008E-1 4.500000E+0 3.160373E-1 1.568273E-1 4.467350E-1 4.600000E+0 3.172606E-1 1.583312E-1 4.488046E-1 4.700000E+0 3.184457E-1 1.596263E-1 4.508280E-1 4.800000E+0 3.196017E-1 1.607715E-1 4.528175E-1 4.900000E+0 3.207361E-1 1.618084E-1 4.547820E-1 5.000000E+0 3.218575E-1 1.627649E-1 4.567278E-1 5.100000E+0 3.230566E-1 1.636610E-1 4.586594E-1 5.200000E+0 3.253434E-1 1.645106E-1 4.605799E-1 5.300000E+0 3.296999E-1 1.653247E-1 4.624920E-1 5.400000E+0 3.349784E-1 1.661155E-1 4.644254E-1 5.500000E+0 3.405850E-1 1.671049E-1 4.672627E-1 5.600000E+0 3.463160E-1 1.678915E-1 4.729923E-1 5.700000E+0 3.520903E-1 1.686535E-1 4.799942E-1 5.800000E+0 3.578659E-1 1.694019E-1 4.873709E-1 5.900000E+0 3.636172E-1 1.701398E-1 4.948706E-1 6.000000E+0 3.693262E-1 1.708696E-1 5.024033E-1 6.100000E+0 3.749792E-1 1.715935E-1 5.099241E-1 6.200000E+0 3.805642E-1 1.723126E-1 5.174066E-1 6.300000E+0 3.860703E-1 1.730275E-1 5.248324E-1 6.400000E+0 3.914868E-1 1.737388E-1 5.321876E-1 6.500000E+0 3.968026E-1 1.744471E-1 5.394602E-1 6.600000E+0 4.020056E-1 1.751528E-1 5.466388E-1 | [GND Clamp] -3.300000E+0 -1.578184E+0 -1.513874E+0 -1.690941E+0 -3.200000E+0 -1.513041E+0 -1.453422E+0 -1.619734E+0 -3.100000E+0 -1.447929E+0 -1.393003E+0 -1.548600E+0 -3.000000E+0 -1.382852E+0 -1.332618E+0 -1.477557E+0 -2.900000E+0 -1.317812E+0 -1.272273E+0 -1.406632E+0 -2.800000E+0 -1.252813E+0 -1.211969E+0 -1.335870E+0 -2.700000E+0 -1.187859E+0 -1.151713E+0 -1.265353E+0 -2.600000E+0 -1.122956E+0 -1.091507E+0 -1.195249E+0 -2.500000E+0 -1.058110E+0 -1.031359E+0 -1.125979E+0 -2.400000E+0 -9.933269E-1 -9.712739E-1 -1.058620E+0 -2.300000E+0 -9.286158E-1 -9.112609E-1 -9.938649E-1 -2.200000E+0 -8.639868E-1 -8.513291E-1 -9.301261E-1 -2.100000E+0 -7.994525E-1 -7.914902E-1 -8.666880E-1 -2.000000E+0 -7.350285E-1 -7.317581E-1 -8.036055E-1 -1.900000E+0 -6.707345E-1 -6.721506E-1 -7.408692E-1 -1.800000E+0 -6.065959E-1 -6.126898E-1 -6.783355E-1 -1.700000E+0 -5.426465E-1 -5.534045E-1 -6.159886E-1 -1.600000E+0 -4.789319E-1 -4.943325E-1 -5.538643E-1 -1.500000E+0 -4.155165E-1 -4.355255E-1 -4.920275E-1 -1.400000E+0 -3.524959E-1 -3.770564E-1 -4.305813E-1 -1.300000E+0 -2.900144E-1 -3.190297E-1 -3.697002E-1 -1.200000E+0 -2.283159E-1 -2.616091E-1 -3.097098E-1 -1.100000E+0 -1.678473E-1 -2.050644E-1 -2.513238E-1 -1.000000E+0 -1.095562E-1 -1.498853E-1 -1.965922E-1 -9.000000E-1 -5.595042E-2 -9.708907E-2 -1.543791E-1 -8.000000E-1 -1.569497E-2 -4.923157E-2 -1.402600E-1 -7.000000E-1 -2.789068E-3 -1.397588E-2 -1.332319E-1 -6.000000E-1 -5.760080E-4 -1.849254E-3 -1.272905E-1 -5.000000E-1 -5.811378E-5 -2.060679E-4 -1.222554E-1 -4.000000E-1 -3.806631E-6 -1.607888E-5 -1.174808E-1 -3.000000E-1 -1.684304E-7 -1.063480E-6 -1.127420E-1 -2.000000E-1 -5.319892E-9 -5.613710E-8 -1.080204E-1 -1.000000E-1 -1.660628E-10 -2.256546E-9 -1.033165E-1 4.440892E-16 -4.587423E-11 -5.040386E-11 -9.863185E-2 1.000000E-1 -4.004375E-11 2.757247E-11 -4.638834E-11 2.000000E-1 -3.612144E-11 4.103073E-11 -4.280209E-11 3.000000E-1 -3.236267E-11 4.907491E-11 -3.921702E-11 4.000000E-1 -2.863765E-11 5.613621E-11 -3.563239E-11 5.000000E-1 -2.492295E-11 6.289225E-11 -3.204725E-11 6.000000E-1 -2.121026E-11 6.952095E-11 -2.845957E-11 7.000000E-1 -1.738298E-11 7.628309E-11 -2.387157E-11 8.000000E-1 -8.941736E-12 8.610657E-11 -1.534728E-11 9.000000E-1 -5.067724E-12 9.260948E-11 -1.195000E-11 1.000000E+0 -1.668221E-12 9.877077E-11 -8.683720E-12 1.100000E+0 1.716405E-12 1.049154E-10 -5.418776E-12 1.200000E+0 5.102363E-12 1.110545E-10 -2.153611E-12 1.300000E+0 8.485879E-12 1.171869E-10 1.110667E-12 1.400000E+0 1.187117E-11 1.233147E-10 4.375167E-12 1.500000E+0 1.525780E-11 1.294811E-10 7.639667E-12 1.600000E+0 1.864420E-11 1.356162E-10 1.090417E-11 1.700000E+0 2.202771E-11 1.417781E-10 1.417000E-11 1.800000E+0 2.541389E-11 1.484102E-10 1.743405E-11 1.900000E+0 2.879830E-11 1.639995E-10 2.069811E-11 2.000000E+0 3.218448E-11 2.153153E-10 2.396350E-11 2.100000E+0 3.557155E-11 2.369980E-10 2.722800E-11 2.200000E+0 3.895639E-11 2.436042E-10 3.049161E-11 2.300000E+0 4.234213E-11 2.487286E-10 3.375744E-11 2.400000E+0 4.571365E-11 2.540195E-10 3.702238E-11 2.500000E+0 4.882761E-11 2.593667E-10 4.028644E-11 2.600000E+0 5.195711E-11 2.647225E-10 4.355094E-11 2.700000E+0 6.461276E-11 2.702678E-10 4.681455E-11 2.800000E+0 7.444623E-11 2.832361E-10 5.005063E-11 2.900000E+0 7.702772E-11 3.034293E-10 5.281908E-11 3.000000E+0 7.958922E-11 3.850258E-10 5.519407E-11 3.100000E+0 8.229772E-11 1.120763E-9 5.601386E-11 3.200000E+0 8.501377E-11 1.675788E-9 6.382095E-11 3.300000E+0 8.775647E-11 3.936220E-10 7.863665E-11 | [POWER Clamp] 0.0 8.776890E-11 2.702718E-10 8.706369E-11 -1.000000E-1 9.210677E-11 2.832361E-10 9.262013E-11 -2.000000E-1 1.349676E-10 3.034231E-10 3.370797E-10 -3.000000E-1 8.579049E-10 3.850245E-10 1.171047E-8 -4.000000E-1 9.344711E-9 1.120753E-9 4.240462E-7 -5.000000E-1 1.374802E-10 1.675976E-9 5.657848E-6 -6.000000E-1 1.429594E-10 3.936185E-10 1.615099E-10 -7.000000E-1 1.472218E-10 4.011982E-10 1.491207E-10 -8.000000E-1 1.514318E-10 4.087415E-10 1.533200E-10 -9.000000E-1 1.559917E-10 4.175460E-10 1.605010E-10 -1.000000E+0 1.642491E-10 4.340892E-10 1.681908E-10 -1.100000E+0 1.708793E-10 4.505685E-10 1.724541E-10 -1.200000E+0 1.752847E-10 4.595400E-10 1.766418E-10 -1.300000E+0 1.796021E-10 4.673941E-10 1.808056E-10 -1.400000E+0 1.838965E-10 4.752430E-10 1.849978E-10 -1.500000E+0 1.882192E-10 4.830731E-10 1.891802E-10 -1.600000E+0 1.925509E-10 4.910890E-10 1.933698E-10 -1.700000E+0 1.968967E-10 4.991874E-10 1.975593E-10 -1.800000E+0 2.012675E-10 5.073959E-10 2.017586E-10 -1.900000E+0 2.056346E-10 5.157261E-10 2.059393E-10 -2.000000E+0 2.100462E-10 5.242020E-10 2.101306E-10 -2.100000E+0 2.144471E-10 5.328573E-10 2.143175E-10 -2.200000E+0 2.189111E-10 5.416982E-10 2.185310E-10 -2.300000E+0 2.233902E-10 5.507488E-10 2.227072E-10 -2.400000E+0 2.279030E-10 5.600729E-10 2.269083E-10 -2.500000E+0 2.324372E-10 5.696696E-10 2.311058E-10 -2.600000E+0 2.370326E-10 5.796164E-10 2.353033E-10 -2.700000E+0 2.416654E-10 5.899210E-10 2.395062E-10 -2.800000E+0 2.463416E-10 6.006440E-10 2.437108E-10 -2.900000E+0 2.510650E-10 6.118430E-10 2.479243E-10 -3.000000E+0 2.558718E-10 6.235768E-10 2.521290E-10 -3.100000E+0 2.607443E-10 6.358745E-10 2.563372E-10 -3.200000E+0 2.656844E-10 6.488525E-10 2.605525E-10 -3.300000E+0 2.707044E-10 6.625527E-10 2.647766E-10 | [Ramp] dV/dt_r 1.217E+0/2.271E-10 8.344E-1/4.387E-10 1.466E+0/1.419E-10 dV/dt_f 1.548E+0/5.670E-10 1.230E+0/2.961E-9 1.760E+0/2.601E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=2.7 V_fixture_max=3.6 0.0 3.300000E+0 2.700000E+0 3.600000E+0 1.515152E-10 3.299999E+0 2.699997E+0 3.600001E+0 3.030303E-10 3.300000E+0 2.699999E+0 3.600001E+0 4.545455E-10 3.300000E+0 2.700000E+0 3.600000E+0 6.060606E-10 3.300000E+0 2.700001E+0 3.600000E+0 7.575758E-10 3.300001E+0 2.700001E+0 3.600001E+0 9.090909E-10 3.300002E+0 2.700001E+0 3.600004E+0 1.060606E-9 3.300004E+0 2.700001E+0 3.600007E+0 1.212121E-9 3.300008E+0 2.700003E+0 3.600009E+0 1.363636E-9 3.300012E+0 2.700005E+0 3.600006E+0 1.515152E-9 3.300017E+0 2.700008E+0 3.600009E+0 1.666667E-9 3.300023E+0 2.700015E+0 3.600001E+0 1.818182E-9 3.300027E+0 2.700026E+0 3.599884E+0 1.969697E-9 3.299884E+0 2.700035E+0 3.599497E+0 2.121212E-9 3.299620E+0 2.700045E+0 3.598185E+0 2.272727E-9 3.298959E+0 2.700054E+0 3.596970E+0 2.424242E-9 3.298041E+0 2.699940E+0 3.582786E+0 2.575758E-9 3.297182E+0 2.699799E+0 3.383609E+0 2.727273E-9 3.301874E+0 2.699658E+0 2.449936E+0 2.878788E-9 3.263613E+0 2.699431E+0 1.405964E+0 3.030303E-9 3.136066E+0 2.698922E+0 8.016417E-1 3.181818E-9 2.951448E+0 2.698353E+0 6.657904E-1 3.333333E-9 2.434969E+0 2.697904E+0 6.523206E-1 3.484848E-9 1.875371E+0 2.697466E+0 6.442878E-1 3.636364E-9 1.519351E+0 2.697567E+0 6.403059E-1 3.787879E-9 1.270003E+0 2.700254E+0 6.373957E-1 3.939394E-9 1.075786E+0 2.704932E+0 6.344888E-1 4.090909E-9 8.973938E-1 2.685454E+0 6.317033E-1 4.242424E-9 8.177755E-1 2.638393E+0 6.300756E-1 4.393939E-9 7.924115E-1 2.601249E+0 6.288569E-1 4.545455E-9 7.828879E-1 2.568886E+0 6.276393E-1 4.696970E-9 7.755724E-1 2.538014E+0 6.265873E-1 4.848485E-9 7.696726E-1 2.495215E+0 6.259449E-1 5.000000E-9 7.637810E-1 2.420873E+0 6.253089E-1 5.151515E-9 7.613326E-1 2.292761E+0 6.247405E-1 5.303030E-9 7.591833E-1 2.142832E+0 6.244717E-1 5.454545E-9 7.569308E-1 1.994651E+0 6.242822E-1 5.606061E-9 7.544688E-1 1.867731E+0 6.240984E-1 5.757576E-9 7.519955E-1 1.774839E+0 6.241224E-1 5.909091E-9 7.496091E-1 1.693916E+0 6.242582E-1 6.060606E-9 7.486599E-1 1.620467E+0 6.243941E-1 6.212121E-9 7.478243E-1 1.568865E+0 6.246234E-1 6.363636E-9 7.469887E-1 1.523465E+0 6.250093E-1 6.515152E-9 7.457075E-1 1.478462E+0 6.253952E-1 6.666667E-9 7.442200E-1 1.434396E+0 6.258277E-1 6.818182E-9 7.427326E-1 1.391890E+0 6.264221E-1 6.969697E-9 7.417067E-1 1.350692E+0 6.270456E-1 7.121212E-9 7.413277E-1 1.309994E+0 6.276803E-1 7.272727E-9 7.409750E-1 1.269295E+0 6.284319E-1 7.424242E-9 7.405322E-1 1.230136E+0 6.292354E-1 7.575758E-9 7.395796E-1 1.192716E+0 6.300389E-1 7.727273E-9 7.385902E-1 1.155296E+0 6.309194E-1 7.878788E-9 7.376008E-1 1.118774E+0 6.318853E-1 8.030303E-9 7.372842E-1 1.084763E+0 6.328513E-1 8.181818E-9 7.371535E-1 1.051026E+0 6.338661E-1 8.333333E-9 7.370227E-1 1.017752E+0 6.350218E-1 8.484848E-9 7.366053E-1 9.874565E-1 6.361911E-1 8.636364E-9 7.359025E-1 9.582104E-1 6.373915E-1 8.787879E-9 7.351929E-1 9.289643E-1 6.387841E-1 8.939394E-9 7.346428E-1 9.053258E-1 6.402445E-1 9.090909E-9 7.345946E-1 8.859283E-1 6.417050E-1 9.242424E-9 7.345785E-1 8.665308E-1 6.434373E-1 9.393939E-9 7.345624E-1 8.503806E-1 6.453717E-1 9.545455E-9 7.340970E-1 8.419192E-1 6.473061E-1 9.696970E-9 7.335725E-1 8.336951E-1 6.495190E-1 9.848485E-9 7.330480E-1 8.260817E-1 6.524202E-1 10.000000E-9 7.328585E-1 8.211936E-1 6.553322E-1 1.015152E-8 7.329080E-1 8.170408E-1 6.586469E-1 1.030303E-8 7.329576E-1 8.129005E-1 6.637470E-1 1.045455E-8 7.328668E-1 8.096285E-1 6.693195E-1 1.060606E-8 7.324910E-1 8.068103E-1 6.750732E-1 1.075758E-8 7.320999E-1 8.039921E-1 6.873227E-1 1.090909E-8 7.317343E-1 8.015076E-1 7.030741E-1 1.106061E-8 7.317900E-1 7.995928E-1 7.188255E-1 1.121212E-8 7.318791E-1 7.976780E-1 7.302600E-1 1.136364E-8 7.319681E-1 7.958231E-1 7.344618E-1 1.151515E-8 7.317975E-1 7.941740E-1 7.386636E-1 1.166667E-8 7.315067E-1 7.925636E-1 7.386068E-1 1.181818E-8 7.312159E-1 7.909766E-1 7.237182E-1 1.196970E-8 7.310896E-1 7.896626E-1 7.061751E-1 1.212121E-8 7.311937E-1 7.884676E-1 6.891286E-1 1.227273E-8 7.313072E-1 7.872727E-1 6.775532E-1 1.242424E-8 7.313745E-1 7.861498E-1 6.711320E-1 1.257576E-8 7.311804E-1 7.851083E-1 6.675745E-1 1.272727E-8 7.309674E-1 7.840667E-1 6.640974E-1 1.287879E-8 7.307543E-1 7.830754E-1 6.606204E-1 1.303030E-8 7.308086E-1 7.822247E-1 6.588176E-1 1.318182E-8 7.309367E-1 7.813894E-1 6.573731E-1 1.333333E-8 7.310648E-1 7.805623E-1 6.559286E-1 1.348485E-8 7.310543E-1 7.797885E-1 6.549070E-1 1.363636E-8 7.309056E-1 7.790334E-1 6.542571E-1 1.378788E-8 7.307538E-1 7.782783E-1 6.536116E-1 1.393939E-8 7.306681E-1 7.775956E-1 6.531280E-1 1.409091E-8 7.307910E-1 7.769675E-1 6.531269E-1 1.424242E-8 7.309271E-1 7.763395E-1 6.531402E-1 1.439394E-8 7.310633E-1 7.757253E-1 6.531535E-1 1.454545E-8 7.309878E-1 7.751439E-1 6.534784E-1 1.469697E-8 7.308845E-1 7.745635E-1 6.538290E-1 1.484848E-8 7.307812E-1 7.739967E-1 6.541796E-1 1.500000E-8 7.310617E-1 7.734903E-1 6.547340E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.001273E+0 1.367421E+0 2.403320E+0 1.515152E-10 2.001271E+0 1.367419E+0 2.403320E+0 3.030303E-10 2.001270E+0 1.367418E+0 2.403321E+0 4.545455E-10 2.001269E+0 1.367415E+0 2.403320E+0 6.060606E-10 2.001269E+0 1.367415E+0 2.403320E+0 7.575758E-10 2.001272E+0 1.367418E+0 2.403321E+0 9.090909E-10 2.001272E+0 1.367420E+0 2.403322E+0 1.060606E-9 2.001272E+0 1.367422E+0 2.403322E+0 1.212121E-9 2.001273E+0 1.367418E+0 2.403322E+0 1.363636E-9 2.001271E+0 1.367413E+0 2.403319E+0 1.515152E-9 2.001268E+0 1.367408E+0 2.403315E+0 1.666667E-9 2.001263E+0 1.367401E+0 2.403309E+0 1.818182E-9 2.001245E+0 1.367385E+0 2.403281E+0 1.969697E-9 2.001206E+0 1.367343E+0 2.403197E+0 2.121212E-9 2.001200E+0 1.367302E+0 2.403067E+0 2.272727E-9 2.001617E+0 1.367260E+0 2.404321E+0 2.424242E-9 2.002599E+0 1.367349E+0 2.387451E+0 2.575758E-9 2.003992E+0 1.367468E+0 2.081941E+0 2.727273E-9 2.005721E+0 1.367586E+0 1.434220E+0 2.878788E-9 1.925179E+0 1.367902E+0 6.049776E-1 3.030303E-9 1.683345E+0 1.368695E+0 1.187926E-1 3.181818E-9 1.443241E+0 1.370393E+0 6.427443E-2 3.333333E-9 1.222456E+0 1.372940E+0 4.879899E-2 3.484848E-9 1.010797E+0 1.375555E+0 3.821440E-2 3.636364E-9 8.021077E-1 1.378814E+0 2.753470E-2 3.787879E-9 6.072653E-1 1.378378E+0 1.818658E-2 3.939394E-9 4.409276E-1 1.364640E+0 1.302835E-2 4.090909E-9 3.098491E-1 1.309900E+0 1.098678E-2 4.242424E-9 2.559574E-1 1.209109E+0 9.746057E-3 4.393939E-9 2.411097E-1 1.109383E+0 8.505334E-3 4.545455E-9 2.350864E-1 1.014704E+0 7.815184E-3 4.696970E-9 2.303093E-1 9.311921E-1 8.131308E-3 4.848485E-9 2.265360E-1 8.622905E-1 8.447432E-3 5.000000E-9 2.249583E-1 7.960552E-1 8.740698E-3 5.151515E-9 2.234127E-1 7.489334E-1 8.717396E-3 5.303030E-9 2.218572E-1 7.112256E-1 8.991309E-3 5.454545E-9 2.198063E-1 6.735178E-1 9.420283E-3 5.606061E-9 2.177457E-1 6.430237E-1 9.849257E-3 5.757576E-9 2.156852E-1 6.248121E-1 9.972654E-3 5.909091E-9 2.144793E-1 6.066006E-1 9.180409E-3 6.060606E-9 2.136385E-1 5.869281E-1 8.225972E-3 6.212121E-9 2.127977E-1 5.623611E-1 7.302720E-3 6.363636E-9 2.116945E-1 5.368445E-1 6.856037E-3 6.515152E-9 2.102143E-1 5.107466E-1 6.572218E-3 6.666667E-9 2.087297E-1 4.768599E-1 6.288399E-3 6.818182E-9 2.073551E-1 4.397182E-1 6.030756E-3 6.969697E-9 2.068007E-1 4.025766E-1 5.798910E-3 7.121212E-9 2.062613E-1 3.667373E-1 5.567063E-3 7.272727E-9 2.057218E-1 3.323665E-1 5.379258E-3 7.424242E-9 2.047327E-1 2.979958E-1 5.293360E-3 7.575758E-9 2.036316E-1 2.678995E-1 5.219359E-3 7.727273E-9 2.025305E-1 2.492588E-1 5.145224E-3 7.878788E-9 2.017773E-1 2.319858E-1 5.070202E-3 8.030303E-9 2.013627E-1 2.159077E-1 4.994924E-3 8.181818E-9 2.009508E-1 2.078351E-1 4.919645E-3 8.333333E-9 2.004230E-1 2.025107E-1 4.864521E-3 8.484848E-9 1.994749E-1 1.971863E-1 4.822630E-3 8.636364E-9 1.985198E-1 1.933243E-1 4.780738E-3 8.787879E-9 1.975648E-1 1.905656E-1 4.745890E-3 8.939394E-9 1.970132E-1 1.878069E-1 4.724188E-3 9.090909E-9 1.965061E-1 1.853902E-1 4.703187E-3 9.242424E-9 1.959990E-1 1.837374E-1 4.680415E-3 9.393939E-9 1.950092E-1 1.821188E-1 4.650272E-3 9.545455E-9 1.937010E-1 1.805544E-1 4.618400E-3 9.696970E-9 1.923919E-1 1.792322E-1 4.586527E-3 9.848485E-9 1.909966E-1 1.779751E-1 4.578036E-3 10.000000E-9 1.883870E-1 1.767180E-1 4.579392E-3 1.015152E-8 1.801391E-1 1.756544E-1 4.580748E-3 1.030303E-8 1.651191E-1 1.746861E-1 4.570252E-3 1.045455E-8 1.373162E-1 1.737179E-1 4.542243E-3 1.060606E-8 1.087062E-1 1.727906E-1 4.514235E-3 1.075758E-8 7.900448E-2 1.719331E-1 4.495110E-3 1.090909E-8 4.930278E-2 1.710755E-1 4.502607E-3 1.106061E-8 2.350088E-2 1.702416E-1 4.514820E-3 1.121212E-8 1.254325E-2 1.694864E-1 4.525278E-3 1.136364E-8 8.185465E-3 1.687466E-1 4.508935E-3 1.151515E-8 4.966890E-3 1.680075E-1 4.483433E-3 1.166667E-8 3.166750E-3 1.672792E-1 4.457931E-3 1.181818E-8 2.085143E-3 1.665554E-1 4.452658E-3 1.196970E-8 1.627556E-3 1.658316E-1 4.467320E-3 1.212121E-8 1.273489E-3 1.651042E-1 4.481982E-3 1.227273E-8 1.031737E-3 1.643726E-1 4.486357E-3 1.242424E-8 7.899862E-4 1.636411E-1 4.466931E-3 1.257576E-8 5.922396E-4 1.628825E-1 4.444726E-3 1.272727E-8 5.216281E-4 1.620511E-1 4.426800E-3 1.287879E-8 4.668510E-4 1.612110E-1 4.437273E-3 1.303030E-8 4.114306E-4 1.603007E-1 4.455965E-3 1.318182E-8 3.514839E-4 1.589193E-1 4.474658E-3 1.333333E-8 2.898734E-4 1.573763E-1 4.468029E-3 1.348485E-8 2.282629E-4 1.558332E-1 4.444774E-3 1.363636E-8 1.829301E-4 1.514510E-1 4.421520E-3 1.378788E-8 1.508799E-4 1.386361E-1 4.413327E-3 1.393939E-8 1.188297E-4 1.163593E-1 4.433251E-3 1.409091E-8 1.034494E-4 9.410465E-2 4.454672E-3 1.424242E-8 1.285495E-4 7.307290E-2 4.468708E-3 1.439394E-8 1.555241E-4 5.209591E-2 4.451977E-3 1.454545E-8 1.873029E-4 3.304290E-2 4.428027E-3 1.469697E-8 2.418159E-4 2.334844E-2 4.404077E-3 1.484848E-8 3.028115E-4 1.911469E-2 4.428732E-3 1.500000E-8 3.638071E-4 1.573840E-2 4.473858E-3 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=2.7 V_fixture_max=3.6 0.0 7.365943E-1 7.544173E-1 6.630079E-1 1.515152E-10 7.365953E-1 7.544188E-1 6.629826E-1 3.030303E-10 7.365974E-1 7.544230E-1 6.628557E-1 4.545455E-10 7.365999E-1 7.544280E-1 6.627047E-1 6.060606E-10 7.365974E-1 7.544258E-1 6.626045E-1 7.575758E-10 7.365865E-1 7.544115E-1 6.626140E-1 9.090909E-10 7.365756E-1 7.543971E-1 6.626539E-1 1.060606E-9 7.365706E-1 7.543906E-1 6.626976E-1 1.212121E-9 7.365804E-1 7.544030E-1 6.627412E-1 1.363636E-9 7.365790E-1 7.544000E-1 6.627886E-1 1.515152E-9 7.365789E-1 7.544002E-1 6.628431E-1 1.666667E-9 7.365787E-1 7.544004E-1 6.629286E-1 1.818182E-9 7.365863E-1 7.544007E-1 6.631319E-1 1.969697E-9 7.367017E-1 7.544026E-1 6.612607E-1 2.121212E-9 7.370126E-1 7.544045E-1 6.960030E-1 2.272727E-9 7.358042E-1 7.544063E-1 1.519300E+0 2.424242E-9 7.302370E-1 7.544314E-1 2.853550E+0 2.575758E-9 7.399288E-1 7.545402E-1 3.377541E+0 2.727273E-9 8.203647E-1 7.546713E-1 3.500667E+0 2.878788E-9 9.577973E-1 7.548036E-1 3.525304E+0 3.030303E-9 1.017407E+0 7.541946E-1 3.547047E+0 3.181818E-9 1.033845E+0 7.521644E-1 3.562817E+0 3.333333E-9 1.048477E+0 7.500824E-1 3.576150E+0 3.484848E-9 1.076070E+0 7.489768E-1 3.586429E+0 3.636364E-9 1.259566E+0 7.567950E-1 3.592165E+0 3.787879E-9 1.593168E+0 7.783133E-1 3.594752E+0 3.939394E-9 1.960924E+0 8.066685E-1 3.596613E+0 4.090909E-9 2.319330E+0 8.413572E-1 3.598474E+0 4.242424E-9 2.643262E+0 8.978946E-1 3.599091E+0 4.393939E-9 2.941695E+0 9.251108E-1 3.599011E+0 4.545455E-9 3.152123E+0 9.346393E-1 3.598931E+0 4.696970E-9 3.229319E+0 9.423337E-1 3.598956E+0 4.848485E-9 3.258292E+0 9.493426E-1 3.599173E+0 5.000000E-9 3.261676E+0 9.574655E-1 3.599393E+0 5.151515E-9 3.265953E+0 9.663808E-1 3.599560E+0 5.303030E-9 3.270222E+0 9.797501E-1 3.599538E+0 5.454545E-9 3.273920E+0 1.008649E+0 3.599475E+0 5.606061E-9 3.277290E+0 1.081743E+0 3.599416E+0 5.757576E-9 3.280659E+0 1.200408E+0 3.599484E+0 5.909091E-9 3.283406E+0 1.330677E+0 3.599603E+0 6.060606E-9 3.284980E+0 1.481714E+0 3.599722E+0 6.212121E-9 3.286554E+0 1.632750E+0 3.599770E+0 6.363636E-9 3.288002E+0 1.783221E+0 3.599729E+0 6.515152E-9 3.288976E+0 1.923005E+0 3.599687E+0 6.666667E-9 3.289856E+0 2.059662E+0 3.599673E+0 6.818182E-9 3.290708E+0 2.196152E+0 3.599733E+0 6.969697E-9 3.291212E+0 2.325232E+0 3.599804E+0 7.121212E-9 3.291551E+0 2.437100E+0 3.599867E+0 7.272727E-9 3.291889E+0 2.528695E+0 3.599861E+0 7.424242E-9 3.292201E+0 2.596191E+0 3.599831E+0 7.575758E-9 3.292481E+0 2.641865E+0 3.599802E+0 7.727273E-9 3.292761E+0 2.662644E+0 3.599813E+0 7.878788E-9 3.293020E+0 2.671236E+0 3.599859E+0 8.030303E-9 3.293219E+0 2.675899E+0 3.599905E+0 8.181818E-9 3.293411E+0 2.680304E+0 3.599930E+0 8.333333E-9 3.293603E+0 2.683990E+0 3.599911E+0 8.484848E-9 3.293794E+0 2.684405E+0 3.599888E+0 8.636364E-9 3.293986E+0 2.684255E+0 3.599872E+0 8.787879E-9 3.294177E+0 2.684106E+0 3.599894E+0 8.939394E-9 3.294361E+0 2.684769E+0 3.599927E+0 9.090909E-9 3.294537E+0 2.685725E+0 3.599959E+0 9.242424E-9 3.294714E+0 2.686681E+0 3.599958E+0 9.393939E-9 3.294889E+0 2.687365E+0 3.599938E+0 9.545455E-9 3.295057E+0 2.687717E+0 3.599917E+0 9.696970E-9 3.295224E+0 2.688062E+0 3.599913E+0 9.848485E-9 3.295392E+0 2.688441E+0 3.599939E+0 10.000000E-9 3.295557E+0 2.688917E+0 3.599966E+0 1.015152E-8 3.295723E+0 2.689407E+0 3.599984E+0 1.030303E-8 3.295888E+0 2.689895E+0 3.599972E+0 1.045455E-8 3.296044E+0 2.690243E+0 3.599953E+0 1.060606E-8 3.296195E+0 2.690559E+0 3.599935E+0 1.075758E-8 3.296347E+0 2.690875E+0 3.599946E+0 1.090909E-8 3.296500E+0 2.691186E+0 3.599968E+0 1.106061E-8 3.296658E+0 2.691491E+0 3.599990E+0 1.121212E-8 3.296815E+0 2.691797E+0 3.599995E+0 1.136364E-8 3.296968E+0 2.692083E+0 3.599978E+0 1.151515E-8 3.297106E+0 2.692330E+0 3.599961E+0 1.166667E-8 3.297240E+0 2.692573E+0 3.599952E+0 1.181818E-8 3.297375E+0 2.692814E+0 3.599968E+0 1.196970E-8 3.297516E+0 2.693039E+0 3.599988E+0 1.212121E-8 3.297659E+0 2.693261E+0 3.600004E+0 1.227273E-8 3.297803E+0 2.693483E+0 3.599997E+0 1.242424E-8 3.297935E+0 2.693688E+0 3.599981E+0 1.257576E-8 3.298052E+0 2.693883E+0 3.599965E+0 1.272727E-8 3.298169E+0 2.694079E+0 3.599967E+0 1.287879E-8 3.298290E+0 2.694268E+0 3.599983E+0 1.303030E-8 3.298422E+0 2.694448E+0 3.599999E+0 1.318182E-8 3.298555E+0 2.694627E+0 3.600007E+0 1.333333E-8 3.298684E+0 2.694805E+0 3.599995E+0 1.348485E-8 3.298786E+0 2.694975E+0 3.599981E+0 1.363636E-8 3.298877E+0 2.695143E+0 3.599971E+0 1.378788E-8 3.298968E+0 2.695312E+0 3.599979E+0 1.393939E-8 3.299064E+0 2.695468E+0 3.599993E+0 1.409091E-8 3.299164E+0 2.695620E+0 3.600007E+0 1.424242E-8 3.299265E+0 2.695772E+0 3.600004E+0 1.439394E-8 3.299353E+0 2.695921E+0 3.599992E+0 1.454545E-8 3.299412E+0 2.696065E+0 3.599980E+0 1.469697E-8 3.299469E+0 2.696209E+0 3.599978E+0 1.484848E-8 3.299527E+0 2.696351E+0 3.599994E+0 1.500000E-8 3.299585E+0 2.696491E+0 3.600010E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 4.012007E-3 3.216612E-3 4.422981E-3 1.515152E-10 4.016135E-3 3.222807E-3 4.425044E-3 3.030303E-10 4.014641E-3 3.221796E-3 4.423728E-3 4.545455E-10 4.011803E-3 3.218465E-3 4.422017E-3 6.060606E-10 4.009836E-3 3.216163E-3 4.421117E-3 7.575758E-10 4.009352E-3 3.215615E-3 4.421817E-3 9.090909E-10 4.008868E-3 3.215068E-3 4.421111E-3 1.060606E-9 4.008468E-3 3.213942E-3 4.419781E-3 1.212121E-9 4.007198E-3 3.211364E-3 4.418450E-3 1.363636E-9 4.002359E-3 3.208257E-3 4.418531E-3 1.515152E-9 3.997417E-3 3.202872E-3 4.411076E-3 1.666667E-9 3.992474E-3 3.197487E-3 4.596863E-3 1.818182E-9 4.021738E-3 3.191756E-3 5.569391E-3 1.969697E-9 4.670424E-3 3.183489E-3 1.760317E-3 2.121212E-9 4.440593E-3 3.175221E-3 -3.134124E-2 2.272727E-9 2.544659E-3 3.166954E-3 4.896268E-1 2.424242E-9 -2.133450E-2 3.295783E-3 1.973046E+0 2.575758E-9 -1.875166E-2 3.980414E-3 2.316272E+0 2.727273E-9 3.422991E-1 5.212145E-3 2.364226E+0 2.878788E-9 1.200831E+0 6.502164E-3 2.379978E+0 3.030303E-9 1.785351E+0 6.376626E-3 2.389301E+0 3.181818E-9 1.916477E+0 -1.706520E-3 2.394201E+0 3.333333E-9 1.953670E+0 -1.798140E-2 2.396469E+0 3.484848E-9 1.963622E+0 -3.542907E-2 2.398526E+0 3.636364E-9 1.969116E+0 -2.305171E-2 2.399457E+0 3.787879E-9 1.972704E+0 4.073302E-2 2.399541E+0 3.939394E-9 1.974614E+0 2.122542E-1 2.399624E+0 4.090909E-9 1.976489E+0 4.513078E-1 2.399688E+0 4.242424E-9 1.978130E+0 7.814296E-1 2.399707E+0 4.393939E-9 1.979094E+0 1.064456E+0 2.399724E+0 4.545455E-9 1.980013E+0 1.202031E+0 2.399714E+0 4.696970E-9 1.980932E+0 1.267857E+0 2.399587E+0 4.848485E-9 1.981479E+0 1.295669E+0 2.399428E+0 5.000000E-9 1.981984E+0 1.317493E+0 2.399269E+0 5.151515E-9 1.982489E+0 1.324212E+0 2.399067E+0 5.303030E-9 1.982899E+0 1.328326E+0 2.398845E+0 5.454545E-9 1.983245E+0 1.331484E+0 2.398623E+0 5.606061E-9 1.983591E+0 1.334642E+0 2.398345E+0 5.757576E-9 1.983914E+0 1.337071E+0 2.397972E+0 5.909091E-9 1.984194E+0 1.338084E+0 2.397599E+0 6.060606E-9 1.984471E+0 1.339010E+0 2.397228E+0 6.212121E-9 1.984746E+0 1.339920E+0 2.396866E+0 6.363636E-9 1.984988E+0 1.340641E+0 2.396505E+0 6.515152E-9 1.985228E+0 1.341343E+0 2.396152E+0 6.666667E-9 1.985467E+0 1.342045E+0 2.395897E+0 6.818182E-9 1.985683E+0 1.342645E+0 2.395683E+0 6.969697E-9 1.985889E+0 1.343197E+0 2.395469E+0 7.121212E-9 1.986094E+0 1.343750E+0 2.395363E+0 7.272727E-9 1.986294E+0 1.344257E+0 2.395379E+0 7.424242E-9 1.986487E+0 1.344703E+0 2.395395E+0 7.575758E-9 1.986679E+0 1.345146E+0 2.395420E+0 7.727273E-9 1.986867E+0 1.345576E+0 2.395469E+0 7.878788E-9 1.987033E+0 1.345936E+0 2.395521E+0 8.030303E-9 1.987197E+0 1.346290E+0 2.395573E+0 8.181818E-9 1.987361E+0 1.346644E+0 2.395633E+0 8.333333E-9 1.987522E+0 1.346952E+0 2.395694E+0 8.484848E-9 1.987682E+0 1.347249E+0 2.395756E+0 8.636364E-9 1.987842E+0 1.347546E+0 2.395811E+0 8.787879E-9 1.987990E+0 1.347816E+0 2.395861E+0 8.939394E-9 1.988126E+0 1.348060E+0 2.395912E+0 9.090909E-9 1.988261E+0 1.348304E+0 2.395966E+0 9.242424E-9 1.988396E+0 1.348541E+0 2.396027E+0 9.393939E-9 1.988533E+0 1.348758E+0 2.396088E+0 9.545455E-9 1.988669E+0 1.348974E+0 2.396147E+0 9.696970E-9 1.988806E+0 1.349190E+0 2.396196E+0 9.848485E-9 1.988923E+0 1.349378E+0 2.396243E+0 10.000000E-9 1.989038E+0 1.349563E+0 2.396291E+0 1.015152E-8 1.989154E+0 1.349748E+0 2.396341E+0 1.030303E-8 1.989270E+0 1.349922E+0 2.396394E+0 1.045455E-8 1.989388E+0 1.350090E+0 2.396446E+0 1.060606E-8 1.989506E+0 1.350258E+0 2.396494E+0 1.075758E-8 1.989617E+0 1.350419E+0 2.396535E+0 1.090909E-8 1.989717E+0 1.350567E+0 2.396575E+0 1.106061E-8 1.989816E+0 1.350715E+0 2.396616E+0 1.121212E-8 1.989915E+0 1.350863E+0 2.396660E+0 1.136364E-8 1.990018E+0 1.351006E+0 2.396704E+0 1.151515E-8 1.990122E+0 1.351149E+0 2.396747E+0 1.166667E-8 1.990226E+0 1.351293E+0 2.396785E+0 1.181818E-8 1.990317E+0 1.351421E+0 2.396820E+0 1.196970E-8 1.990403E+0 1.351542E+0 2.396855E+0 1.212121E-8 1.990489E+0 1.351664E+0 2.396892E+0 1.227273E-8 1.990577E+0 1.351785E+0 2.396929E+0 1.242424E-8 1.990670E+0 1.351905E+0 2.396967E+0 1.257576E-8 1.990763E+0 1.352024E+0 2.397003E+0 1.272727E-8 1.990853E+0 1.352142E+0 2.397035E+0 1.287879E-8 1.990930E+0 1.352252E+0 2.397066E+0 1.303030E-8 1.991005E+0 1.352361E+0 2.397097E+0 1.318182E-8 1.991081E+0 1.352470E+0 2.397130E+0 1.333333E-8 1.991163E+0 1.352576E+0 2.397164E+0 1.348485E-8 1.991247E+0 1.352681E+0 2.397197E+0 1.363636E-8 1.991331E+0 1.352785E+0 2.397228E+0 1.378788E-8 1.991407E+0 1.352884E+0 2.397255E+0 1.393939E-8 1.991474E+0 1.352975E+0 2.397283E+0 1.409091E-8 1.991541E+0 1.353067E+0 2.397311E+0 1.424242E-8 1.991610E+0 1.353160E+0 2.397341E+0 1.439394E-8 1.991686E+0 1.353254E+0 2.397372E+0 1.454545E-8 1.991762E+0 1.353348E+0 2.397401E+0 1.469697E-8 1.991838E+0 1.353443E+0 2.397427E+0 1.484848E-8 1.991896E+0 1.353524E+0 2.397452E+0 1.500000E-8 1.991952E+0 1.353604E+0 2.397478E+0 | |[End data_o_3state | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 2.7 3.6 | [GND Clamp] -3.300000E+0 -1.705133E+0 -1.706942E+0 -1.709162E+0 -3.200000E+0 -1.635125E+0 -1.639140E+0 -1.636486E+0 -3.100000E+0 -1.565160E+0 -1.571375E+0 -1.563881E+0 -3.000000E+0 -1.495240E+0 -1.503650E+0 -1.491346E+0 -2.900000E+0 -1.425368E+0 -1.435969E+0 -1.418883E+0 -2.800000E+0 -1.355546E+0 -1.368335E+0 -1.346492E+0 -2.700000E+0 -1.285779E+0 -1.300752E+0 -1.274174E+0 -2.600000E+0 -1.216071E+0 -1.233227E+0 -1.201931E+0 -2.500000E+0 -1.146428E+0 -1.165765E+0 -1.129767E+0 -2.400000E+0 -1.076856E+0 -1.098372E+0 -1.057686E+0 -2.300000E+0 -1.007362E+0 -1.031059E+0 -9.856954E-1 -2.200000E+0 -9.379581E-1 -9.638338E-1 -9.138020E-1 -2.100000E+0 -8.686551E-1 -8.967096E-1 -8.420168E-1 -2.000000E+0 -7.994687E-1 -8.297015E-1 -7.703540E-1 -1.900000E+0 -7.304184E-1 -7.628281E-1 -6.988323E-1 -1.800000E+0 -6.615294E-1 -6.961131E-1 -6.274772E-1 -1.700000E+0 -5.928353E-1 -6.295869E-1 -5.563239E-1 -1.600000E+0 -5.243815E-1 -5.632897E-1 -4.854224E-1 -1.500000E+0 -4.562316E-1 -4.972758E-1 -4.148467E-1 -1.400000E+0 -3.884789E-1 -4.316211E-1 -3.447125E-1 -1.300000E+0 -3.212664E-1 -3.664360E-1 -2.752170E-1 -1.200000E+0 -2.548351E-1 -3.018923E-1 -2.067147E-1 -1.100000E+0 -1.896088E-1 -2.382639E-1 -1.399842E-1 -1.000000E+0 -1.264859E-1 -1.760497E-1 -7.718657E-2 -9.000000E-1 -6.777652E-2 -1.162643E-1 -2.734543E-2 -8.000000E-1 -2.142231E-2 -6.139428E-2 -1.050838E-2 -7.000000E-1 -4.111846E-3 -1.892153E-2 -4.613728E-3 -6.000000E-1 -1.016486E-3 -2.358603E-3 -1.076445E-3 -5.000000E-1 -1.388371E-4 -2.599442E-4 -9.303138E-5 -4.000000E-1 -1.030451E-5 -2.595938E-5 -3.388316E-6 -3.000000E-1 -4.767621E-7 -2.002096E-6 -6.605254E-8 -2.000000E-1 -1.546726E-8 -1.127174E-7 -9.029026E-10 -1.000000E-1 -3.759942E-10 -4.705013E-9 -1.295747E-11 4.440892E-16 -8.628690E-12 -1.083103E-10 -3.655533E-12 1.000000E-1 -1.206549E-12 4.309049E-11 -3.187200E-12 2.000000E-1 -4.374279E-13 5.419462E-11 -2.784495E-12 3.000000E-1 1.100786E-13 5.841622E-11 -2.382983E-12 4.000000E-1 6.289413E-13 6.177381E-11 -1.981748E-12 5.000000E-1 1.138978E-12 6.487932E-11 -1.580402E-12 6.000000E-1 1.645017E-12 6.787992E-11 -1.179168E-12 7.000000E-1 2.149503E-12 7.082868E-11 -7.781553E-13 8.000000E-1 2.652878E-12 7.374890E-11 -3.770317E-13 9.000000E-1 3.155476E-12 7.665246E-11 2.420286E-14 1.000000E+0 3.658185E-12 7.954637E-11 4.256595E-13 1.100000E+0 4.160450E-12 8.243384E-11 8.266721E-13 1.200000E+0 4.662937E-12 8.531753E-11 1.227907E-12 1.300000E+0 5.164758E-12 8.819923E-11 1.629141E-12 1.400000E+0 5.667022E-12 9.107959E-11 2.029932E-12 1.500000E+0 6.169509E-12 9.395973E-11 2.430944E-12 1.600000E+0 6.671774E-12 9.684031E-11 2.832845E-12 1.700000E+0 7.174261E-12 9.972134E-11 3.234302E-12 1.800000E+0 7.677858E-12 1.026028E-10 3.634870E-12 1.900000E+0 8.180123E-12 1.054858E-10 4.036327E-12 2.000000E+0 8.683276E-12 1.083702E-10 4.437339E-12 2.100000E+0 9.185985E-12 1.112563E-10 4.838352E-12 2.200000E+0 9.689138E-12 1.141438E-10 5.239809E-12 2.300000E+0 1.019274E-11 1.170330E-10 5.640821E-12 2.400000E+0 1.069589E-11 1.199254E-10 6.042278E-12 2.500000E+0 1.119949E-11 1.228195E-10 6.442846E-12 2.600000E+0 1.170264E-11 1.257172E-10 6.843859E-12 2.700000E+0 1.220712E-11 1.286180E-10 7.245760E-12 2.800000E+0 1.271205E-11 1.315232E-10 7.647216E-12 2.900000E+0 1.321654E-11 1.344329E-10 8.048229E-12 3.000000E+0 1.372102E-11 1.373492E-10 8.449241E-12 3.100000E+0 1.422640E-11 1.402740E-10 8.849810E-12 3.200000E+0 1.473266E-11 1.432077E-10 9.252155E-12 3.300000E+0 1.523892E-11 1.461529E-10 9.652723E-12 | [POWER Clamp] 0.0 1.523937E-11 1.286180E-10 1.085621E-11 -1.000000E-1 1.574651E-11 1.315232E-10 1.125677E-11 -2.000000E-1 1.625544E-11 1.344329E-10 1.165912E-11 -3.000000E-1 1.676437E-11 1.373492E-10 1.206057E-11 -4.000000E-1 1.727507E-11 1.402740E-10 1.246203E-11 -5.000000E-1 1.778755E-11 1.432077E-10 1.286349E-11 -6.000000E-1 1.830269E-11 1.461529E-10 1.326317E-11 -7.000000E-1 1.881872E-11 1.491132E-10 1.366640E-11 -8.000000E-1 1.933920E-11 1.520895E-10 1.406786E-11 -9.000000E-1 1.986145E-11 1.550862E-10 1.446931E-11 -1.000000E+0 2.038814E-11 1.581082E-10 1.487077E-11 -1.100000E+0 2.092104E-11 1.611591E-10 1.527312E-11 -1.200000E+0 2.145839E-11 1.642455E-10 1.567457E-11 -1.300000E+0 2.200284E-11 1.673746E-10 1.607692E-11 -1.400000E+0 2.255263E-11 1.705525E-10 1.647926E-11 -1.500000E+0 2.311396E-11 1.737899E-10 1.688072E-11 -1.600000E+0 2.368417E-11 1.770957E-10 1.728218E-11 -1.700000E+0 2.426681E-11 1.804805E-10 1.768630E-11 -1.800000E+0 2.486100E-11 1.839595E-10 1.808953E-11 -1.900000E+0 2.547296E-11 1.875486E-10 1.849365E-11 -2.000000E+0 2.610090E-11 1.912639E-10 1.889688E-11 -2.100000E+0 2.674927E-11 1.951230E-10 1.930100E-11 -2.200000E+0 2.741984E-11 1.991500E-10 1.970513E-11 -2.300000E+0 2.811884E-11 2.033707E-10 2.011102E-11 -2.400000E+0 2.884626E-11 2.078115E-10 2.051692E-11 -2.500000E+0 2.960299E-11 2.125038E-10 2.092371E-11 -2.600000E+0 3.039791E-11 2.174794E-10 2.132872E-11 -2.700000E+0 3.123279E-11 2.227818E-10 2.173728E-11 -2.800000E+0 3.211120E-11 2.284484E-10 2.214406E-11 -2.900000E+0 3.304112E-11 2.345271E-10 2.255263E-11 -3.000000E+0 3.402611E-11 2.410694E-10 2.296474E-11 -3.100000E+0 3.507239E-11 2.481304E-10 2.337686E-11 -3.200000E+0 3.618261E-11 2.557679E-10 2.378897E-11 -3.300000E+0 3.736567E-11 4.557519E-10 2.420286E-11 | |[End cntrl | |====================================================================== [End]