|******************************************************************************* | Fairchild Semiconductor Corporation | 16-bit LVT Buffer | IBIS Model of 74LVT574 (3.3V) | 20 TSSOP (MTC20) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] lvt574mtc_300.ibs [File Rev] 1.0 [Date] Sept 20, '99 [Source] SPICE-to-IBIS translation | (Bench correlated model) | Temperature: 25C typ. [Notes] Generated by Jeff Rioux (Backplane and Modeling Applications Engineer) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | |******************************************************************************* | COMPONENT: LVT574 |******************************************************************************* | [Component] 74LVT574 [Manufacturer] Fairchild Semiconductor Corp | [Package] | variable typ min max R_pkg 0.1 0.1 0.1 L_pkg 1.5n 1.37n 1.59n C_pkg .1p .1p .1p | |******************************************************************************* | Package parameters for TSSOP (MTC20) 20 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE cntrl NA 1.59n 0.10p 2 D0 data_i NA 1.54n 0.10p 3 D1 data_i NA 1.49n 0.10p 4 D2 data_i NA 1.44n 0.10p 5 D3 data_i NA 1.37n 0.10p 6 D4 data_i NA 1.37n 0.10p 7 D5 data_i NA 1.44n 0.10p 8 D6 data_i NA 1.49n 0.10p 9 D7 data_i NA 1.54n 0.10p 10 GND GND NA 1.59n 0.10p 11 LE cntrl* NA 1.59n 0.10p 12 O7 data_o NA 1.54n 0.10p 13 O6 data_o NA 1.49n 0.10p 14 O5 data_o NA 1.44n 0.10p 15 O4 data_o NA 1.37n 0.10p 16 O3 data_o NA 1.37n 0.10p 17 O2 data_o NA 1.44n 0.10p 18 O1 data_o NA 1.49n 0.10p 19 O0 data_o NA 1.54n 0.10p 20 VCC POWER NA 1.59n 0.10p | |************************************************************************ | Model OE_cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -6.024E-01 -5.961E-01 -6.105E-01 -3.200E+00 -5.786E-01 -5.726E-01 -5.865E-01 -3.100E+00 -5.549E-01 -5.491E-01 -5.624E-01 -3.000E+00 -5.312E-01 -5.256E-01 -5.383E-01 -2.900E+00 -5.074E-01 -5.021E-01 -5.143E-01 -2.800E+00 -4.837E-01 -4.786E-01 -4.902E-01 -2.700E+00 -4.600E-01 -4.551E-01 -4.662E-01 -2.600E+00 -4.362E-01 -4.316E-01 -4.421E-01 -2.500E+00 -4.125E-01 -4.081E-01 -4.181E-01 -2.400E+00 -3.887E-01 -3.846E-01 -3.940E-01 -2.300E+00 -3.650E-01 -3.611E-01 -3.699E-01 -2.200E+00 -3.413E-01 -3.377E-01 -3.459E-01 -2.100E+00 -3.175E-01 -3.141E-01 -3.218E-01 -2.000E+00 -2.938E-01 -2.907E-01 -2.978E-01 -1.900E+00 -2.700E-01 -2.671E-01 -2.737E-01 -1.800E+00 -2.464E-01 -2.437E-01 -2.497E-01 -1.700E+00 -2.225E-01 -2.201E-01 -2.255E-01 -1.600E+00 -1.989E-01 -1.968E-01 -2.017E-01 -1.500E+00 -1.749E-01 -1.730E-01 -1.773E-01 -1.400E+00 -1.516E-01 -1.500E-01 -1.537E-01 -1.300E+00 -1.272E-01 -1.258E-01 -1.290E-01 -1.200E+00 -1.045E-01 -1.033E-01 -1.059E-01 -1.100E+00 -7.923E-02 -7.834E-02 -8.035E-02 -1.000E+00 -0.057753 -0.057093 -0.058603 -9.000E-01 -0.030617 -0.03023 -0.031089 -8.000E-01 -0.011974 -0.011795 -0.01222 -7.000E-01 -0.00325 -0.0032223 -0.0032889 -6.000E-01 -0.000976 -0.0009674 -0.0009834 -5.000E-01 -0.000165 -0.000163 -0.0001664 -4.000E-01 -8.78E-06 -8.63E-06 -8.85E-06 -3.000E-01 -2.26E-07 -2.21E-07 -2.28E-07 -2.000E-01 -4.97E-09 -4.90E-09 -5.06E-09 -1.000E-01 -1.09E-10 -1.11E-10 -1.17E-10 0.000E+00 2.05E-12 3.54E-12 9.40E-13 1.000E-01 7.10E-12 1.12E-11 8.40E-12 2.000E-01 1.03E-11 1.11E-11 7.36E-12 3.000E-01 1.31E-11 1.05E-11 7.82E-12 4.000E-01 1.57E-11 1.19E-11 1.07E-11 5.000E-01 1.33E-11 1.39E-11 1.15E-11 6.000E-01 1.31E-11 1.86E-11 1.37E-11 7.000E-01 1.62E-11 1.54E-11 1.75E-11 8.000E-01 1.64E-11 1.57E-11 1.79E-11 9.000E-01 1.82E-11 1.84E-11 1.55E-11 1.000E+00 2.14E-11 1.75E-11 1.57E-11 1.100E+00 2.20E-11 1.95E-11 1.88E-11 1.200E+00 1.93E-11 2.34E-11 1.83E-11 1.300E+00 2.03E-11 2.03E-11 2.07E-11 1.400E+00 2.15E-11 2.31E-11 2.38E-11 1.500E+00 2.20E-11 2.07E-11 2.14E-11 1.600E+00 2.36E-11 2.06E-11 2.03E-11 1.700E+00 2.66E-11 2.38E-11 2.23E-11 1.800E+00 2.44E-11 2.62E-11 2.27E-11 1.900E+00 2.69E-11 2.30E-11 2.48E-11 2.000E+00 2.44E-11 2.55E-11 2.73E-11 2.100E+00 2.39E-11 2.43E-11 2.53E-11 2.200E+00 2.64E-11 2.55E-11 2.39E-11 2.300E+00 2.53E-11 2.60E-11 2.56E-11 2.400E+00 2.75E-11 2.80E-11 2.51E-11 2.500E+00 3.01E-11 2.71E-11 2.71E-11 2.600E+00 2.94E-11 3.01E-11 3.06E-11 2.700E+00 2.74E-11 2.83E-11 2.88E-11 2.800E+00 2.68E-11 3.24E-11 2.66E-11 2.900E+00 2.93E-11 2.90E-11 2.77E-11 3.000E+00 2.90E-11 2.80E-11 2.88E-11 3.100E+00 3.02E-11 3.04E-11 2.91E-11 3.200E+00 3.36E-11 2.88E-11 3.06E-11 3.300E+00 3.15E-11 3.03E-11 3.36E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl | | |************************************************************************ | Model LE_cntrl* |************************************************************************ | [Model] cntrl* Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -5.863E-01 -5.808E-01 -5.927E-01 -3.200E+00 -5.632E-01 -5.580E-01 -5.694E-01 -3.100E+00 -5.401E-01 -5.351E-01 -5.460E-01 -3.000E+00 -5.170E-01 -5.122E-01 -5.227E-01 -2.900E+00 -4.940E-01 -4.894E-01 -4.994E-01 -2.800E+00 -4.709E-01 -4.665E-01 -4.761E-01 -2.700E+00 -4.478E-01 -4.436E-01 -4.527E-01 -2.600E+00 -4.247E-01 -4.208E-01 -4.294E-01 -2.500E+00 -4.016E-01 -3.979E-01 -4.061E-01 -2.400E+00 -3.786E-01 -3.750E-01 -3.828E-01 -2.300E+00 -3.555E-01 -3.522E-01 -3.594E-01 -2.200E+00 -3.324E-01 -3.293E-01 -3.361E-01 -2.100E+00 -3.093E-01 -3.064E-01 -3.127E-01 -2.000E+00 -2.863E-01 -2.836E-01 -2.895E-01 -1.900E+00 -2.631E-01 -2.607E-01 -2.661E-01 -1.800E+00 -2.402E-01 -2.379E-01 -2.428E-01 -1.700E+00 -2.170E-01 -2.149E-01 -2.194E-01 -1.600E+00 -1.941E-01 -1.922E-01 -1.962E-01 -1.500E+00 -1.707E-01 -1.691E-01 -1.726E-01 -1.400E+00 -1.481E-01 -1.466E-01 -1.497E-01 -1.300E+00 -1.243E-01 -1.231E-01 -1.257E-01 -1.200E+00 -1.022E-01 -1.012E-01 -1.034E-01 -1.100E+00 -7.768E-02 -7.692E-02 -7.860E-02 -1.000E+00 -0.056816 -0.056228 -0.057493 -9.000E-01 -0.030417 -0.030097 -0.030833 -8.000E-01 -0.012322 -0.01213 -0.012504 -7.000E-01 -0.0033388 -0.0033062 -0.00337 -6.000E-01 -0.0010062 -0.0009986 -0.0010118 -5.000E-01 -0.0001721 -0.0001698 -0.0001727 -4.000E-01 -9.17E-06 -9.04E-06 -9.25E-06 -3.000E-01 -2.36E-07 -2.31E-07 -2.37E-07 -2.000E-01 -5.15E-09 -5.06E-09 -5.22E-09 -1.000E-01 -1.16E-10 -1.15E-10 -1.23E-10 0.000E+00 5.35E-12 2.18E-12 -6.10E-13 1.000E-01 9.18E-12 8.33E-12 3.99E-12 2.000E-01 9.44E-12 1.16E-11 6.91E-12 3.000E-01 1.05E-11 1.51E-11 8.66E-12 4.000E-01 1.37E-11 1.43E-11 1.39E-11 5.000E-01 1.44E-11 1.42E-11 1.22E-11 6.000E-01 1.65E-11 1.57E-11 1.24E-11 7.000E-01 2.10E-11 1.72E-11 1.60E-11 8.000E-01 1.96E-11 1.87E-11 1.58E-11 9.000E-01 1.89E-11 2.07E-11 1.84E-11 1.000E+00 1.99E-11 2.36E-11 2.21E-11 1.100E+00 2.11E-11 2.20E-11 2.16E-11 1.200E+00 2.24E-11 2.09E-11 1.98E-11 1.300E+00 2.44E-11 2.32E-11 2.16E-11 1.400E+00 2.73E-11 2.34E-11 2.23E-11 1.500E+00 2.47E-11 2.47E-11 2.45E-11 1.600E+00 2.39E-11 2.86E-11 2.69E-11 1.700E+00 2.58E-11 2.66E-11 2.57E-11 1.800E+00 2.69E-11 2.59E-11 2.45E-11 1.900E+00 2.84E-11 2.62E-11 2.58E-11 2.000E+00 3.17E-11 2.74E-11 2.69E-11 2.100E+00 2.90E-11 2.89E-11 2.81E-11 2.200E+00 2.81E-11 3.01E-11 2.97E-11 2.300E+00 2.95E-11 3.32E-11 3.23E-11 2.400E+00 2.95E-11 3.01E-11 2.95E-11 2.500E+00 3.16E-11 2.92E-11 2.87E-11 2.600E+00 3.35E-11 3.08E-11 3.08E-11 2.700E+00 3.52E-11 3.10E-11 3.04E-11 2.800E+00 3.25E-11 3.28E-11 3.27E-11 2.900E+00 3.11E-11 3.65E-11 3.47E-11 3.000E+00 3.32E-11 3.54E-11 3.57E-11 3.100E+00 3.30E-11 3.32E-11 3.36E-11 3.200E+00 3.50E-11 3.23E-11 3.20E-11 3.300E+00 3.74E-11 3.50E-11 3.45E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl* | |************************************************************************ | Model data_i |************************************************************************* | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -6.073E-01 -6.012E-01 -6.147E-01 -3.200E+00 -5.834E-01 -5.775E-01 -5.905E-01 -3.100E+00 -5.594E-01 -5.538E-01 -5.663E-01 -3.000E+00 -5.355E-01 -5.301E-01 -5.421E-01 -2.900E+00 -5.116E-01 -5.064E-01 -5.179E-01 -2.800E+00 -4.877E-01 -4.828E-01 -4.937E-01 -2.700E+00 -4.637E-01 -4.591E-01 -4.694E-01 -2.600E+00 -4.398E-01 -4.354E-01 -4.452E-01 -2.500E+00 -4.159E-01 -4.117E-01 -4.210E-01 -2.400E+00 -3.920E-01 -3.880E-01 -3.968E-01 -2.300E+00 -3.680E-01 -3.643E-01 -3.726E-01 -2.200E+00 -3.441E-01 -3.406E-01 -3.484E-01 -2.100E+00 -3.202E-01 -3.169E-01 -3.241E-01 -2.000E+00 -2.963E-01 -2.933E-01 -3.000E-01 -1.900E+00 -2.723E-01 -2.695E-01 -2.757E-01 -1.800E+00 -2.484E-01 -2.459E-01 -2.516E-01 -1.700E+00 -2.244E-01 -2.221E-01 -2.272E-01 -1.600E+00 -2.007E-01 -1.986E-01 -2.032E-01 -1.500E+00 -1.764E-01 -1.746E-01 -1.787E-01 -1.400E+00 -1.529E-01 -1.513E-01 -1.549E-01 -1.300E+00 -1.284E-01 -1.270E-01 -1.300E-01 -1.200E+00 -1.054E-01 -1.043E-01 -1.068E-01 -1.100E+00 -8.002E-02 -7.914E-02 -8.113E-02 -1.000E+00 -0.058301 -0.057644 -0.059125 -9.000E-01 -0.031063 -0.030657 -0.031591 -8.000E-01 -0.012104 -0.011911 -0.012355 -7.000E-01 -0.0032459 -0.0032112 -0.0032854 -6.000E-01 -0.0009743 -0.0009646 -0.000982 -5.000E-01 -0.0001643 -0.0001625 -0.0001661 -4.000E-01 -8.71E-06 -8.59E-06 -8.83E-06 -3.000E-01 -2.24E-07 -2.20E-07 -2.27E-07 -2.000E-01 -4.94E-09 -4.84E-09 -5.01E-09 -1.000E-01 -1.11E-10 -1.06E-10 -1.13E-10 0.000E+00 2.05E-12 5.55E-12 4.30E-13 1.000E-01 8.66E-12 9.50E-12 6.13E-12 2.000E-01 1.39E-11 1.27E-11 9.05E-12 3.000E-01 1.33E-11 1.33E-11 1.07E-11 4.000E-01 1.26E-11 1.51E-11 1.39E-11 5.000E-01 1.40E-11 1.96E-11 1.68E-11 6.000E-01 1.57E-11 1.88E-11 1.48E-11 7.000E-01 1.70E-11 1.74E-11 1.48E-11 8.000E-01 2.07E-11 1.79E-11 1.73E-11 9.000E-01 2.10E-11 2.01E-11 1.72E-11 1.000E+00 1.94E-11 2.06E-11 1.97E-11 1.100E+00 1.90E-11 2.35E-11 2.27E-11 1.200E+00 2.14E-11 2.42E-11 2.08E-11 1.300E+00 2.16E-11 2.18E-11 1.99E-11 1.400E+00 2.36E-11 2.28E-11 2.14E-11 1.500E+00 2.64E-11 2.41E-11 2.18E-11 1.600E+00 2.19E-11 2.38E-11 2.36E-11 1.700E+00 2.40E-11 2.74E-11 2.71E-11 1.800E+00 2.47E-11 2.80E-11 2.48E-11 1.900E+00 2.53E-11 2.57E-11 2.35E-11 2.000E+00 2.75E-11 2.47E-11 2.55E-11 2.100E+00 2.95E-11 2.75E-11 2.57E-11 2.200E+00 2.73E-11 2.68E-11 2.65E-11 2.300E+00 2.56E-11 2.84E-11 3.06E-11 2.400E+00 2.79E-11 3.20E-11 2.95E-11 2.500E+00 2.82E-11 3.09E-11 2.67E-11 2.600E+00 2.97E-11 2.81E-11 2.70E-11 2.700E+00 3.28E-11 2.88E-11 2.89E-11 2.800E+00 3.06E-11 3.00E-11 2.93E-11 2.900E+00 2.86E-11 3.08E-11 3.06E-11 3.000E+00 3.06E-11 3.36E-11 3.35E-11 3.100E+00 2.98E-11 3.34E-11 3.08E-11 3.200E+00 3.18E-11 3.18E-11 2.96E-11 3.300E+00 3.54E-11 3.02E-11 3.17E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl** | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas =1.5000E+00 Cref =5.0000E-11 Rref = 0.500E+03 Vref = 3.3V C_comp 8.8000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.300E+00 -5.084E-01 -5.104E-01 -5.037E-01 -3.200E+00 -4.889E-01 -4.908E-01 -4.843E-01 -3.100E+00 -4.693E-01 -4.711E-01 -4.650E-01 -3.000E+00 -4.497E-01 -4.515E-01 -4.456E-01 -2.900E+00 -4.302E-01 -4.318E-01 -4.262E-01 -2.800E+00 -4.106E-01 -4.121E-01 -4.069E-01 -2.700E+00 -3.911E-01 -3.925E-01 -3.875E-01 -2.600E+00 -3.715E-01 -3.728E-01 -3.682E-01 -2.500E+00 -3.519E-01 -3.531E-01 -3.488E-01 -2.400E+00 -3.324E-01 -3.335E-01 -3.295E-01 -2.300E+00 -3.128E-01 -3.138E-01 -3.101E-01 -2.200E+00 -2.933E-01 -2.941E-01 -2.908E-01 -2.100E+00 -2.737E-01 -2.745E-01 -2.714E-01 -2.000E+00 -2.541E-01 -2.548E-01 -2.521E-01 -1.900E+00 -2.345E-01 -2.351E-01 -2.327E-01 -1.800E+00 -2.150E-01 -2.155E-01 -2.134E-01 -1.700E+00 -1.954E-01 -1.958E-01 -1.939E-01 -1.600E+00 -1.760E-01 -1.762E-01 -1.747E-01 -1.500E+00 -1.562E-01 -1.564E-01 -1.552E-01 -1.400E+00 -1.370E-01 -1.370E-01 -1.361E-01 -1.300E+00 -1.169E-01 -1.169E-01 -1.163E-01 -1.200E+00 -9.810E-02 -9.797E-02 -9.770E-02 -1.100E+00 -7.735E-02 -7.713E-02 -7.717E-02 -1.000E+00 -5.958E-02 -5.923E-02 -5.958E-02 -9.000E-01 -3.733E-02 -3.692E-02 -3.758E-02 -8.000E-01 -2.179E-02 -2.122E-02 -2.219E-02 -7.000E-01 -1.408E-02 -1.345E-02 -1.467E-02 -6.000E-01 -1.074E-02 -1.013E-02 -1.131E-02 -5.000E-01 -8.587E-03 -8.064E-03 -9.091E-03 -4.000E-01 -6.813E-03 -6.377E-03 -7.232E-03 -3.000E-01 -5.116E-03 -4.775E-03 -5.444E-03 -2.000E-01 -3.436E-03 -3.197E-03 -3.667E-03 -1.000E-01 -1.787E-03 -1.655E-03 -1.915E-03 0.000E+00 -1.694E-04 -1.444E-04 -1.897E-04 1.000E-01 1.401E-03 1.309E-03 1.488E-03 2.000E-01 3.103E-03 2.870E-03 3.320E-03 3.000E-01 1.977E-02 2.202E-02 1.578E-02 4.000E-01 5.078E-02 5.026E-02 4.911E-02 5.000E-01 7.871E-02 7.417E-02 7.981E-02 6.000E-01 1.019E-01 9.032E-02 1.070E-01 7.000E-01 1.163E-01 9.727E-02 1.286E-01 8.000E-01 1.227E-01 1.019E-01 1.413E-01 9.000E-01 1.273E-01 1.060E-01 1.476E-01 1.000E+00 1.315E-01 1.099E-01 1.523E-01 1.100E+00 1.354E-01 1.135E-01 1.566E-01 1.200E+00 1.390E-01 1.170E-01 1.605E-01 1.300E+00 1.426E-01 1.202E-01 1.643E-01 1.400E+00 1.458E-01 1.232E-01 1.678E-01 1.500E+00 1.490E-01 1.260E-01 1.711E-01 1.600E+00 1.519E-01 1.285E-01 1.743E-01 1.700E+00 1.547E-01 1.308E-01 1.773E-01 1.800E+00 1.574E-01 1.330E-01 1.801E-01 1.900E+00 1.599E-01 1.349E-01 1.828E-01 2.000E+00 1.623E-01 1.368E-01 1.853E-01 2.100E+00 1.646E-01 1.388E-01 1.878E-01 2.200E+00 1.669E-01 1.435E-01 1.901E-01 2.300E+00 1.694E-01 1.502E-01 1.924E-01 2.400E+00 1.741E-01 1.567E-01 1.945E-01 2.500E+00 1.804E-01 1.624E-01 1.974E-01 2.600E+00 1.868E-01 1.673E-01 2.026E-01 2.700E+00 1.928E-01 1.710E-01 2.091E-01 2.800E+00 1.982E-01 1.740E-01 2.157E-01 2.900E+00 2.029E-01 1.765E-01 2.220E-01 3.000E+00 2.069E-01 1.787E-01 2.280E-01 3.100E+00 2.101E-01 1.808E-01 2.333E-01 3.200E+00 2.127E-01 1.828E-01 2.379E-01 3.300E+00 2.151E-01 1.848E-01 2.421E-01 3.400E+00 2.173E-01 1.867E-01 2.454E-01 3.500E+00 2.194E-01 1.886E-01 2.483E-01 3.600E+00 2.214E-01 1.904E-01 2.507E-01 3.700E+00 2.234E-01 1.921E-01 2.529E-01 3.800E+00 2.253E-01 1.938E-01 2.550E-01 3.900E+00 2.271E-01 1.956E-01 2.570E-01 4.000E+00 2.290E-01 1.974E-01 2.589E-01 4.100E+00 2.307E-01 1.989E-01 2.608E-01 4.200E+00 2.325E-01 2.007E-01 2.626E-01 4.300E+00 2.342E-01 2.023E-01 2.643E-01 4.400E+00 2.359E-01 2.039E-01 2.660E-01 4.500E+00 2.375E-01 2.056E-01 2.677E-01 4.600E+00 2.392E-01 2.071E-01 2.694E-01 4.700E+00 2.408E-01 2.088E-01 2.710E-01 4.800E+00 2.425E-01 2.103E-01 2.727E-01 4.900E+00 2.442E-01 2.119E-01 2.744E-01 5.000E+00 2.458E-01 2.136E-01 2.761E-01 5.100E+00 2.475E-01 2.151E-01 2.777E-01 5.200E+00 2.491E-01 2.168E-01 2.794E-01 5.300E+00 2.508E-01 2.184E-01 2.811E-01 5.400E+00 2.524E-01 2.200E-01 2.827E-01 5.500E+00 2.541E-01 2.216E-01 2.844E-01 5.600E+00 2.557E-01 2.232E-01 2.861E-01 5.700E+00 2.574E-01 2.248E-01 2.877E-01 5.800E+00 2.590E-01 2.264E-01 2.894E-01 5.900E+00 2.607E-01 2.280E-01 2.911E-01 6.000E+00 2.624E-01 2.296E-01 2.927E-01 6.100E+00 2.640E-01 2.312E-01 2.944E-01 6.200E+00 2.657E-01 2.328E-01 2.961E-01 6.300E+00 2.673E-01 2.344E-01 2.978E-01 6.400E+00 2.690E-01 2.360E-01 2.994E-01 6.500E+00 2.706E-01 2.376E-01 3.011E-01 6.600E+00 2.723E-01 2.392E-01 3.028E-01 | [Pullup] | voltage I(typ) I(min) I(max) | 6.600E+00 -5.077E-01 -5.036E-01 -5.075E-01 6.500E+00 -4.881E-01 -4.843E-01 -4.880E-01 6.400E+00 -4.686E-01 -4.649E-01 -4.685E-01 6.300E+00 -4.491E-01 -4.456E-01 -4.490E-01 6.200E+00 -4.296E-01 -4.262E-01 -4.295E-01 6.100E+00 -4.100E-01 -4.069E-01 -4.100E-01 6.000E+00 -3.905E-01 -3.875E-01 -3.905E-01 5.900E+00 -3.710E-01 -3.682E-01 -3.710E-01 5.800E+00 -3.514E-01 -3.488E-01 -3.515E-01 5.700E+00 -3.319E-01 -3.295E-01 -3.320E-01 5.600E+00 -3.124E-01 -3.101E-01 -3.125E-01 5.500E+00 -2.928E-01 -2.908E-01 -2.930E-01 5.400E+00 -2.733E-01 -2.714E-01 -2.735E-01 5.300E+00 -2.538E-01 -2.521E-01 -2.540E-01 5.200E+00 -2.342E-01 -2.327E-01 -2.345E-01 5.100E+00 -2.147E-01 -2.134E-01 -2.150E-01 5.000E+00 -1.951E-01 -1.939E-01 -1.954E-01 4.900E+00 -1.757E-01 -1.747E-01 -1.761E-01 4.800E+00 -1.560E-01 -1.551E-01 -1.563E-01 4.700E+00 -1.368E-01 -1.361E-01 -1.372E-01 4.600E+00 -1.167E-01 -1.162E-01 -1.172E-01 4.500E+00 -9.798E-02 -9.768E-02 -9.846E-02 4.400E+00 -7.728E-02 -7.714E-02 -7.777E-02 4.300E+00 -5.950E-02 -5.957E-02 -6.005E-02 4.200E+00 -3.733E-02 -3.754E-02 -3.788E-02 4.100E+00 -2.176E-02 -2.219E-02 -2.239E-02 4.000E+00 -1.408E-02 -1.466E-02 -1.467E-02 3.900E+00 -1.074E-02 -1.131E-02 -1.127E-02 3.800E+00 -8.589E-03 -9.090E-03 -9.046E-03 3.700E+00 -6.816E-03 -7.233E-03 -7.198E-03 3.600E+00 -5.115E-03 -5.445E-03 -5.416E-03 3.500E+00 -3.439E-03 -3.667E-03 -3.648E-03 3.400E+00 -1.786E-03 -1.917E-03 -1.907E-03 3.300E+00 -1.679E-04 -1.901E-04 -1.911E-04 3.200E+00 1.400E-03 1.487E-03 1.480E-03 3.100E+00 3.102E-03 3.323E-03 3.304E-03 3.000E+00 1.978E-02 1.578E-02 1.582E-02 2.900E+00 5.079E-02 4.909E-02 4.902E-02 2.800E+00 7.871E-02 7.975E-02 7.974E-02 2.700E+00 1.018E-01 1.070E-01 1.069E-01 2.600E+00 1.162E-01 1.285E-01 1.285E-01 2.500E+00 1.226E-01 1.412E-01 1.412E-01 2.400E+00 1.272E-01 1.475E-01 1.476E-01 2.300E+00 1.314E-01 1.523E-01 1.523E-01 2.200E+00 1.353E-01 1.565E-01 1.565E-01 2.100E+00 1.390E-01 1.605E-01 1.605E-01 2.000E+00 1.425E-01 1.643E-01 1.642E-01 1.900E+00 1.459E-01 1.678E-01 1.677E-01 1.800E+00 1.489E-01 1.711E-01 1.710E-01 1.700E+00 1.519E-01 1.742E-01 1.741E-01 1.600E+00 1.547E-01 1.772E-01 1.771E-01 1.500E+00 1.573E-01 1.800E-01 1.800E-01 1.400E+00 1.599E-01 1.827E-01 1.826E-01 1.300E+00 1.623E-01 1.852E-01 1.852E-01 1.200E+00 1.646E-01 1.877E-01 1.876E-01 1.100E+00 1.668E-01 1.900E-01 1.899E-01 1.000E+00 1.694E-01 1.923E-01 1.922E-01 9.000E-01 1.741E-01 1.945E-01 1.944E-01 8.000E-01 1.804E-01 1.973E-01 1.972E-01 7.000E-01 1.867E-01 2.026E-01 2.024E-01 6.000E-01 1.928E-01 2.090E-01 2.090E-01 5.000E-01 1.982E-01 2.156E-01 2.155E-01 4.000E-01 2.029E-01 2.220E-01 2.219E-01 3.000E-01 2.069E-01 2.280E-01 2.278E-01 2.000E-01 2.101E-01 2.332E-01 2.331E-01 1.000E-01 2.127E-01 2.379E-01 2.377E-01 0.000E+00 2.151E-01 2.420E-01 2.418E-01 -1.000E-01 2.173E-01 2.454E-01 2.452E-01 -2.000E-01 2.194E-01 2.482E-01 2.480E-01 -3.000E-01 2.214E-01 2.506E-01 2.505E-01 -4.000E-01 2.234E-01 2.529E-01 2.527E-01 -5.000E-01 2.252E-01 2.550E-01 2.547E-01 -6.000E-01 2.271E-01 2.570E-01 2.567E-01 -7.000E-01 2.289E-01 2.589E-01 2.586E-01 -8.000E-01 2.308E-01 2.607E-01 2.605E-01 -9.000E-01 2.325E-01 2.626E-01 2.622E-01 -1.000E+00 2.342E-01 2.643E-01 2.640E-01 -1.100E+00 2.359E-01 2.660E-01 2.658E-01 -1.200E+00 2.376E-01 2.677E-01 2.674E-01 -1.300E+00 2.391E-01 2.693E-01 2.690E-01 -1.400E+00 2.408E-01 2.710E-01 2.707E-01 -1.500E+00 2.424E-01 2.726E-01 2.723E-01 -1.600E+00 2.440E-01 2.742E-01 2.740E-01 -1.700E+00 2.456E-01 2.759E-01 2.757E-01 -1.800E+00 2.473E-01 2.775E-01 2.773E-01 -1.900E+00 2.489E-01 2.791E-01 2.790E-01 -2.000E+00 2.505E-01 2.807E-01 2.806E-01 -2.100E+00 2.521E-01 2.824E-01 2.823E-01 -2.200E+00 2.538E-01 2.840E-01 2.840E-01 -2.300E+00 2.554E-01 2.856E-01 2.856E-01 -2.400E+00 2.570E-01 2.873E-01 2.873E-01 -2.500E+00 2.586E-01 2.889E-01 2.889E-01 -2.600E+00 2.603E-01 2.905E-01 2.906E-01 -2.700E+00 2.619E-01 2.922E-01 2.922E-01 -2.800E+00 2.635E-01 2.938E-01 2.939E-01 -2.900E+00 2.652E-01 2.954E-01 2.956E-01 -3.000E+00 2.668E-01 2.971E-01 2.972E-01 -3.100E+00 2.684E-01 2.987E-01 2.989E-01 -3.200E+00 2.700E-01 3.003E-01 3.005E-01 -3.300E+00 2.717E-01 3.020E-01 3.022E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -5.463E-01 -5.449E-01 -5.486E-01 -3.200E+00 -5.249E-01 -5.236E-01 -5.271E-01 -3.100E+00 -5.035E-01 -5.022E-01 -5.056E-01 -3.000E+00 -4.821E-01 -4.809E-01 -4.841E-01 -2.900E+00 -4.607E-01 -4.596E-01 -4.626E-01 -2.800E+00 -4.393E-01 -4.382E-01 -4.412E-01 -2.700E+00 -4.179E-01 -4.169E-01 -4.197E-01 -2.600E+00 -3.965E-01 -3.955E-01 -3.982E-01 -2.500E+00 -3.751E-01 -3.742E-01 -3.767E-01 -2.400E+00 -3.538E-01 -3.528E-01 -3.552E-01 -2.300E+00 -3.323E-01 -3.315E-01 -3.337E-01 -2.200E+00 -3.110E-01 -3.101E-01 -3.123E-01 -2.100E+00 -2.896E-01 -2.888E-01 -2.908E-01 -2.000E+00 -2.682E-01 -2.675E-01 -2.693E-01 -1.900E+00 -2.467E-01 -2.461E-01 -2.478E-01 -1.800E+00 -2.254E-01 -2.248E-01 -2.264E-01 -1.700E+00 -2.039E-01 -2.033E-01 -2.048E-01 -1.600E+00 -1.827E-01 -1.821E-01 -1.834E-01 -1.500E+00 -1.611E-01 -1.606E-01 -1.617E-01 -1.400E+00 -1.400E-01 -1.396E-01 -1.406E-01 -1.300E+00 -1.181E-01 -1.177E-01 -1.186E-01 -1.200E+00 -9.744E-02 -9.713E-02 -9.787E-02 -1.100E+00 -7.493E-02 -7.465E-02 -7.527E-02 -1.000E+00 -5.520E-02 -5.500E-02 -5.546E-02 -9.000E-01 -3.131E-02 -3.111E-02 -3.146E-02 -8.000E-01 -1.366E-02 -1.359E-02 -1.376E-02 -7.000E-01 -4.484E-03 -4.423E-03 -4.520E-03 -6.000E-01 -1.203E-03 -1.193E-03 -1.214E-03 -5.000E-01 -1.523E-04 -1.524E-04 -1.528E-04 -4.000E-01 -6.656E-06 -6.637E-06 -6.645E-06 -3.000E-01 -1.590E-07 -1.576E-07 -1.581E-07 -2.000E-01 -3.358E-09 -3.367E-09 -3.381E-09 -1.000E-01 -7.892E-11 -7.685E-11 -8.262E-11 0.000E+00 4.830E-12 1.720E-12 -1.710E-12 1.000E-01 6.840E-12 6.000E-12 3.930E-12 2.000E-01 7.040E-12 9.310E-12 9.830E-12 3.000E-01 1.034E-11 1.054E-11 8.720E-12 4.000E-01 1.138E-11 1.320E-11 8.720E-12 5.000E-01 1.352E-11 1.748E-11 1.021E-11 6.000E-01 1.618E-11 1.611E-11 1.242E-11 7.000E-01 1.845E-11 1.566E-11 1.475E-11 8.000E-01 1.618E-11 1.689E-11 1.702E-11 9.000E-01 1.683E-11 1.825E-11 1.987E-11 1.000E+00 1.903E-11 2.013E-11 1.741E-11 1.100E+00 1.961E-11 2.273E-11 1.709E-11 1.200E+00 2.117E-11 2.370E-11 1.942E-11 1.300E+00 2.441E-11 2.169E-11 1.974E-11 1.400E+00 2.545E-11 2.123E-11 2.227E-11 1.500E+00 2.260E-11 2.376E-11 2.454E-11 1.600E+00 2.305E-11 2.370E-11 2.305E-11 1.700E+00 2.428E-11 2.636E-11 2.227E-11 1.800E+00 2.564E-11 2.927E-11 2.415E-11 1.900E+00 2.843E-11 2.623E-11 2.474E-11 2.000E+00 2.895E-11 2.551E-11 2.597E-11 2.100E+00 2.739E-11 2.752E-11 2.811E-11 2.200E+00 2.616E-11 2.740E-11 2.934E-11 2.300E+00 2.876E-11 2.992E-11 2.687E-11 2.400E+00 2.889E-11 3.245E-11 2.694E-11 2.500E+00 3.044E-11 3.368E-11 2.895E-11 2.600E+00 3.414E-11 3.077E-11 2.856E-11 2.700E+00 3.206E-11 3.161E-11 3.064E-11 2.800E+00 3.128E-11 3.323E-11 3.387E-11 2.900E+00 3.290E-11 3.349E-11 3.161E-11 3.000E+00 3.349E-11 3.537E-11 3.135E-11 3.100E+00 3.459E-11 3.796E-11 3.265E-11 3.200E+00 3.718E-11 4.081E-11 3.362E-11 3.300E+00 3.764E-11 9.488E-11 3.459E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | [Ramp] | variable typ min max dV/dt_r 1.4308/0.2817n 1.2052/0.4313n 1.6475/0.1689n dV/dt_f 1.7797/0.9163n 1.5076/1.3666n 1.9892/0.6326n R_load = 50.0000 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 4.3140E-03 3.3440E-03 5.2080E-03 8.0000E-11 4.0168E-03 4.7447E-03 3.4245E-03 1.6000E-10 3.8860E-04 2.4310E-04 4.1510E-03 2.4000E-10 4.7325E-03 9.5325E-05 1.9580E-03 3.2000E-10 4.9373E-03 1.8515E-03 5.1127E-02 4.0000E-10 4.0385E-02 2.4735E-03 4.6375E-01 4.8000E-10 2.8485E-02 7.0590E-03 1.4480E+00 5.6000E-10 2.0195E-01 2.4645E-02 2.0870E+00 6.4000E-10 5.4090E-01 2.6700E-02 2.3880E+00 7.2000E-10 1.0656E+00 2.1627E-02 2.4767E+00 8.0000E-10 1.6120E+00 1.1770E-02 2.5140E+00 8.8000E-10 1.8290E+00 1.2090E-01 2.5370E+00 9.6000E-10 1.9765E+00 2.8165E-01 2.5770E+00 1.0400E-09 2.1490E+00 5.9280E-01 2.6573E+00 1.1200E-09 2.2655E+00 9.3400E-01 2.7150E+00 1.2000E-09 2.3030E+00 1.1390E+00 2.7260E+00 1.2800E-09 2.3263E+00 1.3300E+00 2.7363E+00 1.3600E-09 2.3460E+00 1.5485E+00 2.7385E+00 1.4400E-09 2.3510E+00 1.6550E+00 2.7370E+00 1.5200E-09 2.3583E+00 1.7863E+00 2.7370E+00 1.6000E-09 2.3635E+00 1.8945E+00 2.7405E+00 1.6800E-09 2.3660E+00 1.9270E+00 2.7430E+00 1.7600E-09 2.3690E+00 1.9487E+00 2.7433E+00 1.8400E-09 2.3710E+00 1.9670E+00 2.7440E+00 1.9200E-09 2.3723E+00 1.9723E+00 2.7443E+00 2.0000E-09 2.3745E+00 1.9790E+00 2.7450E+00 2.0800E-09 2.3750E+00 1.9820E+00 2.7460E+00 2.1600E-09 2.3767E+00 1.9860E+00 2.7460E+00 2.2400E-09 2.3780E+00 1.9905E+00 2.7460E+00 2.3200E-09 2.3790E+00 1.9920E+00 2.7460E+00 2.4000E-09 2.3793E+00 1.9940E+00 2.7470E+00 2.4800E-09 2.3805E+00 1.9965E+00 2.7470E+00 2.5600E-09 2.3810E+00 1.9970E+00 2.7470E+00 2.6400E-09 2.3817E+00 1.9990E+00 2.7477E+00 2.7200E-09 2.3825E+00 2.0005E+00 2.7480E+00 2.8000E-09 2.3830E+00 2.0010E+00 2.7480E+00 2.8800E-09 2.3833E+00 2.0023E+00 2.7480E+00 2.9600E-09 2.3840E+00 2.0035E+00 2.7485E+00 3.0400E-09 2.3840E+00 2.0040E+00 2.7490E+00 3.1200E-09 2.3850E+00 2.0053E+00 2.7490E+00 3.2000E-09 2.3855E+00 2.0060E+00 2.7490E+00 3.2800E-09 2.3860E+00 2.0070E+00 2.7490E+00 3.3600E-09 2.3860E+00 2.0073E+00 2.7490E+00 3.4400E-09 2.3870E+00 2.0080E+00 2.7500E+00 3.5200E-09 2.3870E+00 2.0090E+00 2.7500E+00 3.6000E-09 2.3873E+00 2.0093E+00 2.7500E+00 3.6800E-09 2.3880E+00 2.0100E+00 2.7500E+00 3.7600E-09 2.3880E+00 2.0110E+00 2.7500E+00 3.8400E-09 2.3883E+00 2.0110E+00 2.7500E+00 3.9200E-09 2.3890E+00 2.0120E+00 2.7500E+00 4.0000E-09 2.3890E+00 2.0120E+00 2.7510E+00 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 2.9140E-01 3.2720E-01 2.8960E-01 8.0000E-11 2.9073E-01 3.2650E-01 2.8913E-01 1.6000E-10 2.9120E-01 3.2660E-01 2.9000E-01 2.4000E-10 2.9260E-01 3.2695E-01 2.8665E-01 3.2000E-10 2.8670E-01 3.2763E-01 2.7773E-01 4.0000E-10 2.7690E-01 3.2685E-01 4.3460E-01 4.8000E-10 2.8875E-01 3.2270E-01 1.0003E+00 5.6000E-10 3.5310E-01 3.1745E-01 1.6615E+00 6.4000E-10 4.1500E-01 3.1410E-01 2.0240E+00 7.2000E-10 4.7660E-01 3.1583E-01 2.3470E+00 8.0000E-10 5.5140E-01 3.4500E-01 2.6365E+00 8.8000E-10 6.2500E-01 3.7710E-01 2.7650E+00 9.6000E-10 6.8880E-01 4.0995E-01 2.9025E+00 1.0400E-09 7.5763E-01 4.5753E-01 3.1607E+00 1.1200E-09 8.0150E-01 4.9455E-01 3.4105E+00 1.2000E-09 8.2420E-01 5.2640E-01 3.5250E+00 1.2800E-09 8.5060E-01 5.9080E-01 3.5717E+00 1.3600E-09 8.8770E-01 6.6645E-01 3.5865E+00 1.4400E-09 9.2290E-01 7.0240E-01 3.5880E+00 1.5200E-09 1.0073E+00 7.3733E-01 3.5903E+00 1.6000E-09 1.1260E+00 7.7095E-01 3.5945E+00 1.6800E-09 1.1970E+00 7.8840E-01 3.5960E+00 1.7600E-09 1.2953E+00 8.0590E-01 3.5967E+00 1.8400E-09 1.3970E+00 8.2280E-01 3.5970E+00 1.9200E-09 1.5057E+00 8.4477E-01 3.5977E+00 2.0000E-09 1.6725E+00 8.7990E-01 3.5990E+00 2.0800E-09 1.7750E+00 9.0120E-01 3.5990E+00 2.1600E-09 1.9210E+00 9.6813E-01 3.5990E+00 2.2400E-09 2.1120E+00 1.0735E+00 3.5990E+00 2.3200E-09 2.2260E+00 1.1400E+00 3.5990E+00 2.4000E-09 2.3820E+00 1.2337E+00 3.5990E+00 2.4800E-09 2.5770E+00 1.3625E+00 3.5990E+00 2.5600E-09 2.6970E+00 1.4410E+00 3.5990E+00 2.6400E-09 2.8637E+00 1.5520E+00 3.5990E+00 2.7200E-09 3.0515E+00 1.6950E+00 3.5990E+00 2.8000E-09 3.1630E+00 1.7810E+00 3.5990E+00 2.8800E-09 3.2260E+00 1.8937E+00 3.5990E+00 2.9600E-09 3.2790E+00 2.0340E+00 3.5990E+00 3.0400E-09 3.2940E+00 2.1150E+00 3.5990E+00 3.1200E-09 3.2877E+00 2.2200E+00 3.5990E+00 3.2000E-09 3.2865E+00 2.3550E+00 3.5990E+00 3.2800E-09 3.2860E+00 2.4390E+00 3.5990E+00 3.3600E-09 3.2867E+00 2.5517E+00 3.5990E+00 3.4400E-09 3.2885E+00 2.6825E+00 3.5990E+00 3.5200E-09 3.2890E+00 2.7590E+00 3.5990E+00 3.6000E-09 3.2893E+00 2.8457E+00 3.5990E+00 3.6800E-09 3.2900E+00 2.9120E+00 3.5990E+00 3.7600E-09 3.2900E+00 2.9480E+00 3.5990E+00 3.8400E-09 3.2907E+00 2.9710E+00 3.5990E+00 3.9200E-09 3.2910E+00 2.9780E+00 3.5990E+00 4.0000E-09 3.2910E+00 2.9820E+00 3.5990E+00 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0000E+00 3.6000E+00 8.0000E-11 3.3013E+00 2.9997E+00 3.6050E+00 1.6000E-10 3.3070E+00 3.0020E+00 3.6110E+00 2.4000E-10 3.3075E+00 3.0035E+00 3.6080E+00 3.2000E-10 3.3073E+00 3.0053E+00 3.6433E+00 4.0000E-10 3.3250E+00 3.0050E+00 3.6040E+00 4.8000E-10 3.3420E+00 3.0065E+00 3.4750E+00 5.6000E-10 3.3220E+00 3.0100E+00 3.2875E+00 6.4000E-10 3.2810E+00 3.0160E+00 3.1370E+00 7.2000E-10 3.1993E+00 3.0197E+00 2.9623E+00 8.0000E-10 3.0805E+00 3.0130E+00 2.7465E+00 8.8000E-10 3.0010E+00 3.0010E+00 2.6620E+00 9.6000E-10 2.9185E+00 2.9765E+00 2.5975E+00 1.0400E-09 2.7870E+00 2.9273E+00 2.3350E+00 1.1200E-09 2.6645E+00 2.8685E+00 1.9080E+00 1.2000E-09 2.5890E+00 2.8320E+00 1.6230E+00 1.2800E-09 2.4863E+00 2.7800E+00 1.2933E+00 1.3600E-09 2.3460E+00 2.7155E+00 8.8550E-01 1.4400E-09 2.2200E+00 2.6790E+00 6.8840E-01 1.5200E-09 2.0190E+00 2.6290E+00 5.3237E-01 1.6000E-09 1.7605E+00 2.5645E+00 3.9105E-01 1.6800E-09 1.6060E+00 2.5250E+00 3.4660E-01 1.7600E-09 1.4187E+00 2.4590E+00 3.3363E-01 1.8400E-09 1.2570E+00 2.3640E+00 3.2470E-01 1.9200E-09 1.1017E+00 2.2613E+00 3.1887E-01 2.0000E-09 9.2985E-01 2.0995E+00 3.1390E-01 2.0800E-09 8.3790E-01 1.9990E+00 3.1150E-01 2.1600E-09 7.1913E-01 1.8717E+00 3.0843E-01 2.2400E-09 5.9390E-01 1.7180E+00 3.0525E-01 2.3200E-09 5.2250E-01 1.6420E+00 3.0390E-01 2.4000E-09 4.5470E-01 1.5413E+00 3.0207E-01 2.4800E-09 4.1180E-01 1.4325E+00 2.9990E-01 2.5600E-09 3.8720E-01 1.3790E+00 2.9860E-01 2.6400E-09 3.7850E-01 1.3143E+00 2.9717E-01 2.7200E-09 3.7060E-01 1.2335E+00 2.9580E-01 2.8000E-09 3.6640E-01 1.1900E+00 2.9500E-01 2.8800E-09 3.6147E-01 1.1330E+00 2.9393E-01 2.9600E-09 3.5595E-01 1.0630E+00 2.9255E-01 3.0400E-09 3.5420E-01 1.0220E+00 2.9190E-01 3.1200E-09 3.5210E-01 9.6860E-01 2.9113E-01 3.2000E-09 3.4905E-01 9.0330E-01 2.9020E-01 3.2800E-09 3.4700E-01 8.6480E-01 2.8960E-01 3.3600E-09 3.4453E-01 8.1463E-01 2.8883E-01 3.4400E-09 3.4275E-01 7.5495E-01 2.8800E-01 3.5200E-09 3.4190E-01 7.1940E-01 2.8760E-01 3.6000E-09 3.4047E-01 6.7500E-01 2.8707E-01 3.6800E-09 3.3825E-01 6.2130E-01 2.8635E-01 3.7600E-09 3.3690E-01 5.9040E-01 2.8590E-01 3.8400E-09 3.3610E-01 5.5420E-01 2.8540E-01 3.9200E-09 3.3530E-01 5.1800E-01 2.8500E-01 4.0000E-09 3.3435E-01 4.9445E-01 2.8470E-01 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.4160E+00 2.0520E+00 2.7720E+00 8.0000E-11 2.4163E+00 2.0527E+00 2.7740E+00 1.6000E-10 2.4150E+00 2.0530E+00 2.7610E+00 2.4000E-10 2.4070E+00 2.0505E+00 2.7405E+00 3.2000E-10 2.3917E+00 2.0437E+00 2.6863E+00 4.0000E-10 2.3695E+00 2.0335E+00 2.3740E+00 4.8000E-10 2.3135E+00 2.0220E+00 2.0350E+00 5.6000E-10 2.2035E+00 2.0085E+00 1.8485E+00 6.4000E-10 2.1020E+00 1.9900E+00 1.7990E+00 7.2000E-10 1.9777E+00 1.9477E+00 1.7623E+00 8.0000E-10 1.8675E+00 1.8780E+00 1.7040E+00 8.8000E-10 1.8090E+00 1.8310E+00 1.6550E+00 9.6000E-10 1.7600E+00 1.7830E+00 1.5835E+00 1.0400E-09 1.7190E+00 1.7053E+00 1.2900E+00 1.1200E-09 1.6845E+00 1.6420E+00 8.7975E-01 1.2000E-09 1.6730E+00 1.6070E+00 6.1900E-01 1.2800E-09 1.6460E+00 1.5737E+00 3.6660E-01 1.3600E-09 1.6005E+00 1.5380E+00 1.8425E-01 1.4400E-09 1.5680E+00 1.5220E+00 1.4160E-01 1.5200E-09 1.4833E+00 1.5053E+00 9.6510E-02 1.6000E-09 1.3620E+00 1.4900E+00 7.3315E-02 1.6800E-09 1.2870E+00 1.4830E+00 6.6380E-02 1.7600E-09 1.1707E+00 1.4740E+00 5.9787E-02 1.8400E-09 1.0110E+00 1.4650E+00 5.3190E-02 1.9200E-09 8.5503E-01 1.4463E+00 4.4717E-02 2.0000E-09 6.7820E-01 1.4220E+00 3.4625E-02 2.0800E-09 5.7960E-01 1.3990E+00 2.8970E-02 2.1600E-09 4.7643E-01 1.3607E+00 2.2087E-02 2.2400E-09 3.8770E-01 1.3110E+00 1.7320E-02 2.3200E-09 3.5950E-01 1.2770E+00 1.5880E-02 2.4000E-09 3.3150E-01 1.2307E+00 1.4140E-02 2.4800E-09 3.0000E-01 1.1740E+00 1.2710E-02 2.5600E-09 2.8060E-01 1.1400E+00 1.2420E-02 2.6400E-09 2.5403E-01 1.0957E+00 1.2043E-02 2.7200E-09 2.1605E-01 1.0425E+00 1.1590E-02 2.8000E-09 1.9220E-01 1.0110E+00 1.1320E-02 2.8800E-09 1.5953E-01 9.7060E-01 1.0900E-02 2.9600E-09 1.1705E-01 9.2185E-01 1.0260E-02 3.0400E-09 9.1420E-02 8.9270E-01 9.8750E-03 3.1200E-09 7.0357E-02 8.5713E-01 9.4340E-03 3.2000E-09 5.8775E-02 8.1300E-01 8.9075E-03 3.2800E-09 5.3900E-02 7.8830E-01 8.6880E-03 3.3600E-09 4.8047E-02 7.5703E-01 8.5930E-03 3.4400E-09 4.3480E-02 7.1865E-01 8.4945E-03 3.5200E-09 4.1030E-02 6.9760E-01 8.5120E-03 3.6000E-09 3.7023E-02 6.6963E-01 8.5543E-03 3.6800E-09 3.1260E-02 6.3720E-01 8.6535E-03 3.7600E-09 2.7830E-02 6.1890E-01 8.7480E-03 3.8400E-09 2.3703E-02 5.9530E-01 8.8800E-03 3.9200E-09 1.9580E-02 5.7470E-01 9.0490E-03 4.0000E-09 1.6705E-02 5.6005E-01 9.1895E-03 | | End [Model] data_o | | End [Component] LVT16574 | [End]