|******************************************************************************* | Fairchild Semiconductor Corporation | 16-bit LVT Buffer | IBIS Model of 74LVT573 (3.3V) | 20 TSSOP (MTC20) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] lvt573mtc_300.ibs [File Rev] 1.0 [Date] Sept 17, '99 [Source] SPICE-to-IBIS translation | (Bench correlated model) | Temperature: 25C typ. [Notes] Generated by Jeff Rioux (Backplane and Modeling Applications Engineer) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | |******************************************************************************* | COMPONENT: LVT573 |******************************************************************************* | [Component] 74LVT573 [Manufacturer] Fairchild Semiconductor Corp | [Package] | variable typ min max R_pkg 0.1 0.1 0.1 L_pkg 1.5n 1.37n 1.59n C_pkg .1p .1p .1p | |******************************************************************************* | Package parameters for TSSOP (MTC20) 20 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE cntrl NA 1.59n 0.10p 2 D0 data_i NA 1.54n 0.10p 3 D1 data_i NA 1.49n 0.10p 4 D2 data_i NA 1.44n 0.10p 5 D3 data_i NA 1.37n 0.10p 6 D4 data_i NA 1.37n 0.10p 7 D5 data_i NA 1.44n 0.10p 8 D6 data_i NA 1.49n 0.10p 9 D7 data_i NA 1.54n 0.10p 10 GND GND NA 1.59n 0.10p 11 LE cntrl* NA 1.59n 0.10p 12 O7 data_o NA 1.54n 0.10p 13 O6 data_o NA 1.49n 0.10p 14 O5 data_o NA 1.44n 0.10p 15 O4 data_o NA 1.37n 0.10p 16 O3 data_o NA 1.37n 0.10p 17 O2 data_o NA 1.44n 0.10p 18 O1 data_o NA 1.49n 0.10p 19 O0 data_o NA 1.54n 0.10p 20 VCC POWER NA 1.59n 0.10p |************************************************************************ | Model OE_cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -5.925E-01 -5.867E-01 -5.999E-01 -3.200E+00 -5.692E-01 -5.636E-01 -5.763E-01 -3.100E+00 -5.459E-01 -5.405E-01 -5.527E-01 -3.000E+00 -5.225E-01 -5.174E-01 -5.290E-01 -2.900E+00 -4.992E-01 -4.943E-01 -5.054E-01 -2.800E+00 -4.759E-01 -4.712E-01 -4.818E-01 -2.700E+00 -4.525E-01 -4.481E-01 -4.582E-01 -2.600E+00 -4.292E-01 -4.250E-01 -4.346E-01 -2.500E+00 -4.059E-01 -4.019E-01 -4.110E-01 -2.400E+00 -3.826E-01 -3.788E-01 -3.874E-01 -2.300E+00 -3.592E-01 -3.557E-01 -3.637E-01 -2.200E+00 -3.359E-01 -3.326E-01 -3.401E-01 -2.100E+00 -3.126E-01 -3.095E-01 -3.165E-01 -2.000E+00 -2.893E-01 -2.864E-01 -2.929E-01 -1.900E+00 -2.659E-01 -2.632E-01 -2.692E-01 -1.800E+00 -2.427E-01 -2.402E-01 -2.457E-01 -1.700E+00 -2.192E-01 -2.170E-01 -2.220E-01 -1.600E+00 -1.961E-01 -1.941E-01 -1.986E-01 -1.500E+00 -1.724E-01 -1.707E-01 -1.746E-01 -1.400E+00 -1.496E-01 -1.480E-01 -1.515E-01 -1.300E+00 -1.255E-01 -1.242E-01 -1.272E-01 -1.200E+00 -1.033E-01 -1.022E-01 -1.046E-01 -1.100E+00 -7.836E-02 -7.752E-02 -7.940E-02 -1.000E+00 -0.057399 -0.056775 -0.058181 -9.000E-01 -0.030528 -0.030129 -0.030971 -8.000E-01 -0.012516 -0.012342 -0.012748 -7.000E-01 -0.0038149 -0.0037772 -0.0038526 -6.000E-01 -0.0012988 -0.001285 -0.0013099 -5.000E-01 -0.0002453 -0.0002427 -0.0002474 -4.000E-01 -1.33E-05 -1.31E-05 -1.34E-05 -3.000E-01 -3.25E-07 -3.20E-07 -3.30E-07 -2.000E-01 -6.98E-09 -6.84E-09 -7.11E-09 -1.000E-01 -1.51E-10 -1.47E-10 -1.56E-10 0.000E+00 2.30E-13 3.60E-13 2.31E-12 1.000E-01 7.95E-12 8.46E-12 9.05E-12 2.000E-01 9.57E-12 9.37E-12 7.95E-12 3.000E-01 1.14E-11 1.28E-11 9.24E-12 4.000E-01 1.53E-11 1.67E-11 1.17E-11 5.000E-01 1.73E-11 1.44E-11 1.29E-11 6.000E-01 1.51E-11 1.46E-11 1.55E-11 7.000E-01 1.50E-11 1.72E-11 1.86E-11 8.000E-01 1.75E-11 1.70E-11 1.73E-11 9.000E-01 1.81E-11 1.90E-11 1.66E-11 1.000E+00 2.03E-11 2.29E-11 1.88E-11 1.100E+00 2.39E-11 2.14E-11 1.94E-11 1.200E+00 2.23E-11 2.03E-11 2.05E-11 1.300E+00 2.05E-11 2.14E-11 2.31E-11 1.400E+00 2.22E-11 2.26E-11 2.45E-11 1.500E+00 2.32E-11 2.36E-11 2.23E-11 1.600E+00 2.40E-11 2.67E-11 2.28E-11 1.700E+00 2.83E-11 2.58E-11 2.38E-11 1.800E+00 2.58E-11 2.88E-11 2.57E-11 1.900E+00 2.40E-11 2.56E-11 2.84E-11 2.000E+00 2.60E-11 2.54E-11 2.77E-11 2.100E+00 2.59E-11 2.75E-11 2.58E-11 2.200E+00 2.82E-11 2.71E-11 2.53E-11 2.300E+00 3.17E-11 2.84E-11 2.73E-11 2.400E+00 2.95E-11 2.75E-11 2.78E-11 2.500E+00 2.73E-11 3.15E-11 3.03E-11 2.600E+00 2.80E-11 2.89E-11 3.20E-11 2.700E+00 2.97E-11 2.82E-11 2.93E-11 2.800E+00 2.95E-11 3.06E-11 2.93E-11 2.900E+00 3.14E-11 3.47E-11 3.02E-11 3.000E+00 3.46E-11 3.13E-11 3.01E-11 3.100E+00 3.17E-11 3.47E-11 3.15E-11 3.200E+00 3.06E-11 3.12E-11 3.50E-11 3.300E+00 3.27E-11 3.34E-11 3.33E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl | | |************************************************************************ | Model LE_cntrl* |************************************************************************ | [Model] cntrl* Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -5.743E-01 -5.699E-01 -5.796E-01 -3.200E+00 -5.517E-01 -5.475E-01 -5.568E-01 -3.100E+00 -5.291E-01 -5.251E-01 -5.340E-01 -3.000E+00 -5.065E-01 -5.026E-01 -5.112E-01 -2.900E+00 -4.839E-01 -4.802E-01 -4.883E-01 -2.800E+00 -4.613E-01 -4.578E-01 -4.655E-01 -2.700E+00 -4.387E-01 -4.354E-01 -4.427E-01 -2.600E+00 -4.161E-01 -4.129E-01 -4.199E-01 -2.500E+00 -3.935E-01 -3.905E-01 -3.971E-01 -2.400E+00 -3.709E-01 -3.681E-01 -3.743E-01 -2.300E+00 -3.483E-01 -3.456E-01 -3.515E-01 -2.200E+00 -3.257E-01 -3.232E-01 -3.288E-01 -2.100E+00 -3.031E-01 -3.008E-01 -3.059E-01 -2.000E+00 -2.805E-01 -2.784E-01 -2.832E-01 -1.900E+00 -2.579E-01 -2.559E-01 -2.603E-01 -1.800E+00 -2.354E-01 -2.335E-01 -2.376E-01 -1.700E+00 -2.126E-01 -2.110E-01 -2.147E-01 -1.600E+00 -1.902E-01 -1.887E-01 -1.921E-01 -1.500E+00 -1.673E-01 -1.660E-01 -1.690E-01 -1.400E+00 -1.452E-01 -1.440E-01 -1.466E-01 -1.300E+00 -1.219E-01 -1.209E-01 -1.231E-01 -1.200E+00 -1.003E-01 -9.951E-02 -1.014E-01 -1.100E+00 -7.622E-02 -7.555E-02 -7.700E-02 -1.000E+00 -0.055919 -0.055419 -0.056527 -9.000E-01 -0.029878 -0.029537 -0.030234 -8.000E-01 -0.012445 -0.012284 -0.012671 -7.000E-01 -0.0038352 -0.0037913 -0.0038685 -6.000E-01 -0.0013141 -0.0013015 -0.0013237 -5.000E-01 -0.0002511 -0.0002472 -0.0002523 -4.000E-01 -1.37E-05 -1.35E-05 -1.39E-05 -3.000E-01 -3.35E-07 -3.29E-07 -3.41E-07 -2.000E-01 -7.18E-09 -7.05E-09 -7.27E-09 -1.000E-01 -1.57E-10 -1.56E-10 -1.61E-10 0.000E+00 -2.90E-13 -2.90E-13 -4.57E-12 1.000E-01 6.97E-12 7.88E-12 4.64E-12 2.000E-01 1.03E-11 1.05E-11 6.52E-12 3.000E-01 1.22E-11 1.27E-11 1.00E-11 4.000E-01 1.48E-11 1.77E-11 9.50E-12 5.000E-01 1.86E-11 1.59E-11 1.33E-11 6.000E-01 1.68E-11 1.52E-11 1.33E-11 7.000E-01 1.65E-11 1.72E-11 1.57E-11 8.000E-01 1.90E-11 1.89E-11 1.85E-11 9.000E-01 1.96E-11 2.10E-11 1.74E-11 1.000E+00 2.21E-11 2.22E-11 1.99E-11 1.100E+00 2.55E-11 2.57E-11 2.01E-11 1.200E+00 2.51E-11 2.36E-11 2.12E-11 1.300E+00 2.34E-11 2.25E-11 2.36E-11 1.400E+00 2.36E-11 2.52E-11 2.32E-11 1.500E+00 2.60E-11 2.52E-11 2.68E-11 1.600E+00 2.62E-11 2.66E-11 2.41E-11 1.700E+00 2.97E-11 3.04E-11 2.84E-11 1.800E+00 3.00E-11 2.85E-11 2.70E-11 1.900E+00 2.71E-11 2.67E-11 3.10E-11 2.000E+00 2.79E-11 2.91E-11 2.91E-11 2.100E+00 3.01E-11 2.95E-11 2.90E-11 2.200E+00 3.04E-11 3.15E-11 3.28E-11 2.300E+00 3.30E-11 3.41E-11 3.01E-11 2.400E+00 3.47E-11 3.39E-11 2.99E-11 2.500E+00 3.27E-11 3.16E-11 3.33E-11 2.600E+00 3.10E-11 3.15E-11 3.08E-11 2.700E+00 3.29E-11 3.38E-11 3.28E-11 2.800E+00 3.37E-11 3.35E-11 3.58E-11 2.900E+00 3.49E-11 3.52E-11 3.65E-11 3.000E+00 3.78E-11 3.88E-11 3.49E-11 3.100E+00 3.76E-11 3.64E-11 3.32E-11 3.200E+00 3.49E-11 3.47E-11 3.45E-11 3.300E+00 3.48E-11 3.70E-11 3.58E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl* | |************************************************************************ | Model data_i |************************************************************************* | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -5.863E-01 -5.818E-01 -5.929E-01 -3.200E+00 -5.633E-01 -5.589E-01 -5.696E-01 -3.100E+00 -5.402E-01 -5.360E-01 -5.463E-01 -3.000E+00 -5.171E-01 -5.131E-01 -5.230E-01 -2.900E+00 -4.940E-01 -4.902E-01 -4.996E-01 -2.800E+00 -4.710E-01 -4.673E-01 -4.763E-01 -2.700E+00 -4.479E-01 -4.444E-01 -4.530E-01 -2.600E+00 -4.248E-01 -4.215E-01 -4.297E-01 -2.500E+00 -4.017E-01 -3.986E-01 -4.063E-01 -2.400E+00 -3.787E-01 -3.757E-01 -3.830E-01 -2.300E+00 -3.556E-01 -3.528E-01 -3.597E-01 -2.200E+00 -3.325E-01 -3.299E-01 -3.364E-01 -2.100E+00 -3.095E-01 -3.070E-01 -3.130E-01 -2.000E+00 -2.864E-01 -2.841E-01 -2.897E-01 -1.900E+00 -2.633E-01 -2.612E-01 -2.663E-01 -1.800E+00 -2.403E-01 -2.384E-01 -2.431E-01 -1.700E+00 -2.171E-01 -2.153E-01 -2.196E-01 -1.600E+00 -1.942E-01 -1.926E-01 -1.965E-01 -1.500E+00 -1.709E-01 -1.694E-01 -1.729E-01 -1.400E+00 -1.482E-01 -1.470E-01 -1.500E-01 -1.300E+00 -1.245E-01 -1.234E-01 -1.260E-01 -1.200E+00 -1.024E-01 -1.015E-01 -1.037E-01 -1.100E+00 -7.787E-02 -7.713E-02 -7.884E-02 -1.000E+00 -0.05701 -0.056466 -0.057773 -9.000E-01 -0.030617 -0.030207 -0.031063 -8.000E-01 -0.012528 -0.012348 -0.012811 -7.000E-01 -0.0038038 -0.0037622 -0.0038482 -6.000E-01 -0.0013022 -0.0012912 -0.0013126 -5.000E-01 -0.0002475 -0.0002445 -0.0002505 -4.000E-01 -1.36E-05 -1.33E-05 -1.37E-05 -3.000E-01 -3.33E-07 -3.26E-07 -3.37E-07 -2.000E-01 -7.17E-09 -7.03E-09 -7.29E-09 -1.000E-01 -1.54E-10 -1.55E-10 -1.64E-10 0.000E+00 9.40E-13 2.76E-12 -8.70E-13 1.000E-01 7.36E-12 1.10E-11 6.39E-12 2.000E-01 1.11E-11 1.40E-11 8.85E-12 3.000E-01 1.18E-11 1.20E-11 1.35E-11 4.000E-01 1.40E-11 1.18E-11 1.41E-11 5.000E-01 1.85E-11 1.50E-11 9.83E-12 6.000E-01 1.68E-11 1.55E-11 1.13E-11 7.000E-01 1.62E-11 1.80E-11 1.62E-11 8.000E-01 1.75E-11 2.24E-11 1.68E-11 9.000E-01 1.87E-11 2.09E-11 1.85E-11 1.000E+00 2.05E-11 1.94E-11 2.19E-11 1.100E+00 2.21E-11 1.99E-11 2.12E-11 1.200E+00 2.42E-11 2.15E-11 1.91E-11 1.300E+00 2.19E-11 2.17E-11 2.08E-11 1.400E+00 2.11E-11 2.42E-11 2.18E-11 1.500E+00 2.45E-11 2.78E-11 2.31E-11 1.600E+00 2.32E-11 2.28E-11 2.68E-11 1.700E+00 2.51E-11 2.33E-11 2.51E-11 1.800E+00 2.95E-11 2.62E-11 2.33E-11 1.900E+00 2.69E-11 2.49E-11 2.42E-11 2.000E+00 2.56E-11 2.77E-11 2.57E-11 2.100E+00 2.60E-11 3.05E-11 2.71E-11 2.200E+00 2.73E-11 2.80E-11 2.84E-11 2.300E+00 2.82E-11 2.68E-11 3.08E-11 2.400E+00 2.89E-11 2.81E-11 2.85E-11 2.500E+00 3.31E-11 2.86E-11 2.69E-11 2.600E+00 3.02E-11 2.98E-11 2.88E-11 2.700E+00 2.84E-11 3.15E-11 2.95E-11 2.800E+00 2.96E-11 3.36E-11 3.01E-11 2.900E+00 3.06E-11 3.06E-11 3.30E-11 3.000E+00 3.15E-11 2.99E-11 3.36E-11 3.100E+00 3.36E-11 3.15E-11 3.10E-11 3.200E+00 3.52E-11 3.11E-11 3.06E-11 3.300E+00 3.30E-11 3.35E-11 3.21E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] data_i | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas =1.5000E+00 Cref =5.0000E-11 Rref = 0.500E+03 Vref = 3.3V C_comp 8.8000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.300E+00 -4.902E-01 -4.919E-01 -4.891E-01 -3.200E+00 -4.713E-01 -4.730E-01 -4.703E-01 -3.100E+00 -4.525E-01 -4.540E-01 -4.515E-01 -3.000E+00 -4.336E-01 -4.351E-01 -4.327E-01 -2.900E+00 -4.148E-01 -4.162E-01 -4.139E-01 -2.800E+00 -3.959E-01 -3.972E-01 -3.952E-01 -2.700E+00 -3.771E-01 -3.783E-01 -3.764E-01 -2.600E+00 -3.583E-01 -3.593E-01 -3.576E-01 -2.500E+00 -3.394E-01 -3.404E-01 -3.388E-01 -2.400E+00 -3.206E-01 -3.215E-01 -3.201E-01 -2.300E+00 -3.017E-01 -3.025E-01 -3.013E-01 -2.200E+00 -2.829E-01 -2.836E-01 -2.825E-01 -2.100E+00 -2.640E-01 -2.646E-01 -2.637E-01 -2.000E+00 -2.452E-01 -2.457E-01 -2.450E-01 -1.900E+00 -2.263E-01 -2.267E-01 -2.261E-01 -1.800E+00 -2.075E-01 -2.079E-01 -2.074E-01 -1.700E+00 -1.886E-01 -1.888E-01 -1.885E-01 -1.600E+00 -1.699E-01 -1.701E-01 -1.699E-01 -1.500E+00 -1.508E-01 -1.509E-01 -1.509E-01 -1.400E+00 -1.323E-01 -1.323E-01 -1.325E-01 -1.300E+00 -1.130E-01 -1.128E-01 -1.132E-01 -1.200E+00 -9.493E-02 -9.470E-02 -9.520E-02 -1.100E+00 -7.486E-02 -7.453E-02 -7.519E-02 -1.000E+00 -0.05785 -0.057438 -0.058262 -9.000E-01 -0.036249 -0.035737 -0.036702 -8.000E-01 -0.02154 -0.020943 -0.022095 -7.000E-01 -0.014105 -0.013469 -0.014705 -6.000E-01 -0.010732 -0.01014 -0.011273 -5.000E-01 -0.008553 -0.0080372 -0.009026 -4.000E-01 -0.0067766 -0.0063481 -0.0071707 -3.000E-01 -0.005084 -0.0047533 -0.0053971 -2.000E-01 -0.0034185 -0.0031835 -0.0036342 -1.000E-01 -0.0017759 -0.0016456 -0.0019021 0.000E+00 -0.00016867 -0.00014578 -0.00019191 1.000E-01 0.0013879 0.0013001 0.0014705 2.000E-01 0.0030852 0.0028693 0.0032937 3.000E-01 0.020702 0.022653 0.017086 4.000E-01 0.050618 0.049907 0.049173 5.000E-01 0.077843 0.073689 0.078988 6.000E-01 0.10105 0.09111 0.10561 7.000E-01 0.11734 0.099576 0.12776 8.000E-01 0.12529 0.10463 0.14281 9.000E-01 0.1305 0.109 0.15063 1.000E+00 0.13493 0.11317 0.15598 1.100E+00 0.13917 0.11701 0.1606 1.200E+00 0.14308 0.12066 0.1649 1.300E+00 0.14685 0.12398 0.16881 1.400E+00 0.15031 0.12705 0.17266 1.500E+00 0.15363 0.12978 0.17617 1.600E+00 0.15682 0.13225 0.1795 1.700E+00 0.15976 0.1344 0.18269 1.800E+00 0.16262 0.13649 0.18569 1.900E+00 0.16523 0.13825 0.18855 2.000E+00 0.16777 0.13995 0.19129 2.100E+00 0.17018 0.14184 0.1939 2.200E+00 0.17253 0.14607 0.19637 2.300E+00 0.17487 0.15298 0.19878 2.400E+00 0.17911 0.15994 0.20106 2.500E+00 0.18543 0.16633 0.20367 2.600E+00 0.19201 0.17147 0.20836 2.700E+00 0.1982 0.17564 0.21481 2.800E+00 0.20398 0.17883 0.22159 2.900E+00 0.20893 0.18144 0.22817 3.000E+00 0.21323 0.18379 0.23436 3.100E+00 0.21662 0.18595 0.24004 3.200E+00 0.2195 0.18797 0.24491 3.300E+00 0.22204 0.19005 0.24928 3.400E+00 0.22432 0.19194 0.25286 3.500E+00 0.22647 0.19396 0.25586 3.600E+00 0.22862 0.19585 0.25847 3.700E+00 0.23063 0.19774 0.26081 3.800E+00 0.23258 0.1995 0.26296 3.900E+00 0.23454 0.20126 0.26509 4.000E+00 0.23649 0.20316 0.26705 4.100E+00 0.23833 0.20492 0.269 4.200E+00 0.24016 0.20668 0.27083 4.300E+00 0.24192 0.20844 0.27272 4.400E+00 0.24368 0.21012 0.27441 4.500E+00 0.24537 0.21181 0.27619 4.600E+00 0.24713 0.21343 0.27788 4.700E+00 2.489E-01 2.151E-01 2.796E-01 4.800E+00 2.506E-01 2.168E-01 2.814E-01 4.900E+00 2.523E-01 2.184E-01 2.831E-01 5.000E+00 2.540E-01 2.201E-01 2.848E-01 5.100E+00 2.558E-01 2.217E-01 2.865E-01 5.200E+00 2.575E-01 2.234E-01 2.882E-01 5.300E+00 2.592E-01 2.251E-01 2.900E-01 5.400E+00 2.610E-01 2.267E-01 2.917E-01 5.500E+00 2.627E-01 2.284E-01 2.934E-01 5.600E+00 2.644E-01 2.300E-01 2.952E-01 5.700E+00 2.662E-01 2.317E-01 2.969E-01 5.800E+00 2.679E-01 2.334E-01 2.986E-01 5.900E+00 2.696E-01 2.350E-01 3.003E-01 6.000E+00 2.714E-01 2.367E-01 3.021E-01 6.100E+00 2.731E-01 2.383E-01 3.038E-01 6.200E+00 2.748E-01 2.400E-01 3.055E-01 6.300E+00 2.766E-01 2.417E-01 3.072E-01 6.400E+00 2.783E-01 2.433E-01 3.090E-01 6.500E+00 2.800E-01 2.450E-01 3.107E-01 6.600E+00 2.818E-01 2.466E-01 3.124E-01 | [Pullup] | voltage I(typ) I(min) I(max) | 6.600E+00 -4.899E-01 -4.861E-01 -4.882E-01 6.500E+00 -4.710E-01 -4.674E-01 -4.694E-01 6.400E+00 -4.522E-01 -4.488E-01 -4.507E-01 6.300E+00 -4.334E-01 -4.301E-01 -4.319E-01 6.200E+00 -4.145E-01 -4.114E-01 -4.132E-01 6.100E+00 -3.957E-01 -3.928E-01 -3.944E-01 6.000E+00 -3.768E-01 -3.741E-01 -3.757E-01 5.900E+00 -3.580E-01 -3.554E-01 -3.569E-01 5.800E+00 -3.392E-01 -3.367E-01 -3.382E-01 5.700E+00 -3.203E-01 -3.181E-01 -3.195E-01 5.600E+00 -3.015E-01 -2.994E-01 -3.007E-01 5.500E+00 -2.827E-01 -2.807E-01 -2.820E-01 5.400E+00 -2.638E-01 -2.621E-01 -2.632E-01 5.300E+00 -2.450E-01 -2.434E-01 -2.445E-01 5.200E+00 -2.261E-01 -2.247E-01 -2.257E-01 5.100E+00 -2.073E-01 -2.061E-01 -2.070E-01 5.000E+00 -1.884E-01 -1.873E-01 -1.882E-01 4.900E+00 -1.697E-01 -1.688E-01 -1.696E-01 4.800E+00 -1.506E-01 -1.499E-01 -1.506E-01 4.700E+00 -1.322E-01 -1.316E-01 -1.322E-01 4.600E+00 -1.128E-01 -1.124E-01 -1.129E-01 4.500E+00 -9.477E-02 -9.454E-02 -9.502E-02 4.400E+00 -7.470E-02 -7.462E-02 -7.505E-02 4.300E+00 -5.772E-02 -5.782E-02 -5.815E-02 4.200E+00 -3.609E-02 -3.634E-02 -3.664E-02 4.100E+00 -2.143E-02 -2.188E-02 -2.204E-02 4.000E+00 -1.411E-02 -1.470E-02 -1.470E-02 3.900E+00 -1.077E-02 -1.134E-02 -1.129E-02 3.800E+00 -8.593E-03 -9.091E-03 -9.039E-03 3.700E+00 -6.813E-03 -7.229E-03 -7.184E-03 3.600E+00 -5.113E-03 -5.439E-03 -5.403E-03 3.500E+00 -3.435E-03 -3.665E-03 -3.643E-03 3.400E+00 -1.788E-03 -1.916E-03 -1.902E-03 3.300E+00 -1.690E-04 -1.925E-04 -1.916E-04 3.200E+00 1.396E-03 1.482E-03 1.473E-03 3.100E+00 3.097E-03 3.315E-03 3.300E-03 3.000E+00 2.080E-02 1.709E-02 1.710E-02 2.900E+00 5.088E-02 4.950E-02 4.923E-02 2.800E+00 7.829E-02 7.941E-02 7.907E-02 2.700E+00 1.015E-01 1.063E-01 1.057E-01 2.600E+00 1.177E-01 1.284E-01 1.279E-01 2.500E+00 1.254E-01 1.431E-01 1.429E-01 2.400E+00 1.305E-01 1.508E-01 1.507E-01 2.300E+00 1.350E-01 1.560E-01 1.560E-01 2.200E+00 1.392E-01 1.607E-01 1.606E-01 2.100E+00 1.431E-01 1.650E-01 1.649E-01 2.000E+00 1.469E-01 1.690E-01 1.689E-01 1.900E+00 1.504E-01 1.727E-01 1.727E-01 1.800E+00 1.538E-01 1.763E-01 1.762E-01 1.700E+00 1.570E-01 1.797E-01 1.796E-01 1.600E+00 1.599E-01 1.828E-01 1.828E-01 1.500E+00 1.627E-01 1.859E-01 1.858E-01 1.400E+00 1.654E-01 1.887E-01 1.886E-01 1.300E+00 1.679E-01 1.915E-01 1.913E-01 1.200E+00 1.703E-01 1.940E-01 1.940E-01 1.100E+00 1.726E-01 1.966E-01 1.964E-01 1.000E+00 1.750E-01 1.989E-01 1.989E-01 9.000E-01 1.792E-01 2.013E-01 2.011E-01 8.000E-01 1.856E-01 2.039E-01 2.037E-01 7.000E-01 1.922E-01 2.086E-01 2.084E-01 6.000E-01 1.985E-01 2.151E-01 2.149E-01 5.000E-01 2.043E-01 2.220E-01 2.217E-01 4.000E-01 2.092E-01 2.285E-01 2.282E-01 3.000E-01 2.134E-01 2.348E-01 2.344E-01 2.000E-01 2.168E-01 2.404E-01 2.400E-01 1.000E-01 2.197E-01 2.453E-01 2.450E-01 0.000E+00 2.222E-01 2.498E-01 2.493E-01 -1.000E-01 2.245E-01 2.533E-01 2.529E-01 -2.000E-01 2.267E-01 2.563E-01 2.560E-01 -3.000E-01 2.288E-01 2.589E-01 2.585E-01 -4.000E-01 2.308E-01 2.611E-01 2.609E-01 -5.000E-01 2.328E-01 2.634E-01 2.631E-01 -6.000E-01 2.348E-01 2.655E-01 2.652E-01 -7.000E-01 2.366E-01 2.675E-01 2.671E-01 -8.000E-01 2.385E-01 2.695E-01 2.691E-01 -9.000E-01 2.404E-01 2.714E-01 2.710E-01 -1.000E+00 2.421E-01 2.731E-01 2.728E-01 -1.100E+00 2.439E-01 2.750E-01 2.746E-01 -1.200E+00 2.456E-01 2.767E-01 2.763E-01 -1.300E+00 2.473E-01 2.784E-01 2.780E-01 -1.400E+00 2.491E-01 2.802E-01 2.797E-01 -1.500E+00 2.508E-01 2.819E-01 2.814E-01 -1.600E+00 2.525E-01 2.836E-01 2.831E-01 -1.700E+00 2.543E-01 2.854E-01 2.848E-01 -1.800E+00 2.560E-01 2.871E-01 2.865E-01 -1.900E+00 2.577E-01 2.889E-01 2.882E-01 -2.000E+00 2.595E-01 2.906E-01 2.899E-01 -2.100E+00 2.612E-01 2.923E-01 2.917E-01 -2.200E+00 2.629E-01 2.941E-01 2.934E-01 -2.300E+00 2.647E-01 2.958E-01 2.951E-01 -2.400E+00 2.664E-01 2.976E-01 2.968E-01 -2.500E+00 2.681E-01 2.993E-01 2.985E-01 -2.600E+00 2.699E-01 3.010E-01 3.002E-01 -2.700E+00 2.716E-01 3.028E-01 3.019E-01 -2.800E+00 2.733E-01 3.045E-01 3.036E-01 -2.900E+00 2.751E-01 3.062E-01 3.053E-01 -3.000E+00 2.768E-01 3.080E-01 3.070E-01 -3.100E+00 2.785E-01 3.097E-01 3.087E-01 -3.200E+00 2.802E-01 3.115E-01 3.104E-01 -3.300E+00 2.820E-01 3.132E-01 3.122E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -5.460E-01 -5.441E-01 -5.467E-01 -3.200E+00 -5.247E-01 -5.228E-01 -5.253E-01 -3.100E+00 -5.033E-01 -5.015E-01 -5.039E-01 -3.000E+00 -4.819E-01 -4.802E-01 -4.825E-01 -2.900E+00 -4.605E-01 -4.589E-01 -4.610E-01 -2.800E+00 -4.391E-01 -4.376E-01 -4.396E-01 -2.700E+00 -4.177E-01 -4.163E-01 -4.182E-01 -2.600E+00 -3.964E-01 -3.950E-01 -3.968E-01 -2.500E+00 -3.750E-01 -3.737E-01 -3.754E-01 -2.400E+00 -3.536E-01 -3.524E-01 -3.540E-01 -2.300E+00 -3.322E-01 -3.310E-01 -3.326E-01 -2.200E+00 -3.108E-01 -3.097E-01 -3.112E-01 -2.100E+00 -2.894E-01 -2.884E-01 -2.898E-01 -2.000E+00 -2.681E-01 -2.671E-01 -2.684E-01 -1.900E+00 -2.467E-01 -2.458E-01 -2.470E-01 -1.800E+00 -2.253E-01 -2.245E-01 -2.257E-01 -1.700E+00 -2.039E-01 -2.031E-01 -2.042E-01 -1.600E+00 -1.826E-01 -1.820E-01 -1.829E-01 -1.500E+00 -1.610E-01 -1.604E-01 -1.613E-01 -1.400E+00 -1.400E-01 -1.395E-01 -1.402E-01 -1.300E+00 -1.181E-01 -1.176E-01 -1.183E-01 -1.200E+00 -9.749E-02 -9.712E-02 -9.768E-02 -1.100E+00 -7.492E-02 -7.464E-02 -7.510E-02 -1.000E+00 -5.533E-02 -5.509E-02 -5.546E-02 -9.000E-01 -3.126E-02 -3.114E-02 -3.142E-02 -8.000E-01 -1.391E-02 -1.380E-02 -1.397E-02 -7.000E-01 -4.815E-03 -4.770E-03 -4.861E-03 -6.000E-01 -1.405E-03 -1.393E-03 -1.415E-03 -5.000E-01 -1.966E-04 -1.961E-04 -1.964E-04 -4.000E-01 -8.890E-06 -8.884E-06 -8.883E-06 -3.000E-01 -2.053E-07 -2.062E-07 -2.060E-07 -2.000E-01 -4.306E-09 -4.297E-09 -4.321E-09 -1.000E-01 -9.500E-11 -9.714E-11 -9.928E-11 0.000E+00 1.330E-12 6.190E-12 -1.710E-12 1.000E-01 5.940E-12 8.920E-12 2.820E-12 2.000E-01 9.500E-12 9.050E-12 7.360E-12 3.000E-01 1.086E-11 1.080E-11 8.530E-12 4.000E-01 1.417E-11 1.365E-11 1.164E-11 5.000E-01 1.773E-11 1.527E-11 1.644E-11 6.000E-01 1.845E-11 1.702E-11 1.560E-11 7.000E-01 1.670E-11 2.156E-11 1.501E-11 8.000E-01 1.748E-11 2.013E-11 1.644E-11 9.000E-01 2.039E-11 1.877E-11 1.812E-11 1.000E+00 2.033E-11 2.000E-11 1.955E-11 1.100E+00 2.312E-11 2.195E-11 2.221E-11 1.200E+00 2.597E-11 2.344E-11 2.454E-11 1.300E+00 2.422E-11 2.461E-11 2.227E-11 1.400E+00 2.325E-11 2.811E-11 2.182E-11 1.500E+00 2.500E-11 2.610E-11 2.422E-11 1.600E+00 2.532E-11 2.402E-11 2.435E-11 1.700E+00 2.714E-11 2.727E-11 2.713E-11 1.800E+00 3.116E-11 2.701E-11 3.005E-11 1.900E+00 2.940E-11 2.856E-11 2.746E-11 2.000E+00 2.726E-11 3.225E-11 2.636E-11 2.100E+00 2.953E-11 3.174E-11 2.856E-11 2.200E+00 3.031E-11 2.992E-11 2.837E-11 2.300E+00 3.102E-11 2.947E-11 3.083E-11 2.400E+00 3.271E-11 3.187E-11 3.368E-11 2.500E+00 3.453E-11 3.310E-11 3.310E-11 2.600E+00 3.219E-11 3.446E-11 3.051E-11 2.700E+00 3.284E-11 3.757E-11 3.122E-11 2.800E+00 3.530E-11 3.783E-11 3.329E-11 2.900E+00 3.550E-11 3.478E-11 3.297E-11 3.000E+00 3.673E-11 3.485E-11 3.608E-11 3.100E+00 3.958E-11 3.679E-11 3.945E-11 3.200E+00 3.906E-11 4.347E-11 3.718E-11 3.300E+00 3.686E-11 1.112E-10 3.608E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | [Ramp] | variable typ min max dV/dt_r 1.4308/0.2817n 1.2052/0.4313n 1.6475/0.1689n dV/dt_f 1.7797/0.9163n 1.5076/1.3666n 1.9892/0.6326n R_load = 50.0000 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 4.3140E-03 3.3440E-03 5.2080E-03 8.0000E-11 4.0168E-03 4.7447E-03 3.4245E-03 1.6000E-10 3.8860E-04 2.4310E-04 4.1510E-03 2.4000E-10 4.7325E-03 9.5325E-05 1.9580E-03 3.2000E-10 4.9373E-03 1.8515E-03 5.1127E-02 4.0000E-10 4.0385E-02 2.4735E-03 4.6375E-01 4.8000E-10 2.8485E-02 7.0590E-03 1.4480E+00 5.6000E-10 2.0195E-01 2.4645E-02 2.0870E+00 6.4000E-10 5.4090E-01 2.6700E-02 2.3880E+00 7.2000E-10 1.0656E+00 2.1627E-02 2.4767E+00 8.0000E-10 1.6120E+00 1.1770E-02 2.5140E+00 8.8000E-10 1.8290E+00 1.2090E-01 2.5370E+00 9.6000E-10 1.9765E+00 2.8165E-01 2.5770E+00 1.0400E-09 2.1490E+00 5.9280E-01 2.6573E+00 1.1200E-09 2.2655E+00 9.3400E-01 2.7150E+00 1.2000E-09 2.3030E+00 1.1390E+00 2.7260E+00 1.2800E-09 2.3263E+00 1.3300E+00 2.7363E+00 1.3600E-09 2.3460E+00 1.5485E+00 2.7385E+00 1.4400E-09 2.3510E+00 1.6550E+00 2.7370E+00 1.5200E-09 2.3583E+00 1.7863E+00 2.7370E+00 1.6000E-09 2.3635E+00 1.8945E+00 2.7405E+00 1.6800E-09 2.3660E+00 1.9270E+00 2.7430E+00 1.7600E-09 2.3690E+00 1.9487E+00 2.7433E+00 1.8400E-09 2.3710E+00 1.9670E+00 2.7440E+00 1.9200E-09 2.3723E+00 1.9723E+00 2.7443E+00 2.0000E-09 2.3745E+00 1.9790E+00 2.7450E+00 2.0800E-09 2.3750E+00 1.9820E+00 2.7460E+00 2.1600E-09 2.3767E+00 1.9860E+00 2.7460E+00 2.2400E-09 2.3780E+00 1.9905E+00 2.7460E+00 2.3200E-09 2.3790E+00 1.9920E+00 2.7460E+00 2.4000E-09 2.3793E+00 1.9940E+00 2.7470E+00 2.4800E-09 2.3805E+00 1.9965E+00 2.7470E+00 2.5600E-09 2.3810E+00 1.9970E+00 2.7470E+00 2.6400E-09 2.3817E+00 1.9990E+00 2.7477E+00 2.7200E-09 2.3825E+00 2.0005E+00 2.7480E+00 2.8000E-09 2.3830E+00 2.0010E+00 2.7480E+00 2.8800E-09 2.3833E+00 2.0023E+00 2.7480E+00 2.9600E-09 2.3840E+00 2.0035E+00 2.7485E+00 3.0400E-09 2.3840E+00 2.0040E+00 2.7490E+00 3.1200E-09 2.3850E+00 2.0053E+00 2.7490E+00 3.2000E-09 2.3855E+00 2.0060E+00 2.7490E+00 3.2800E-09 2.3860E+00 2.0070E+00 2.7490E+00 3.3600E-09 2.3860E+00 2.0073E+00 2.7490E+00 3.4400E-09 2.3870E+00 2.0080E+00 2.7500E+00 3.5200E-09 2.3870E+00 2.0090E+00 2.7500E+00 3.6000E-09 2.3873E+00 2.0093E+00 2.7500E+00 3.6800E-09 2.3880E+00 2.0100E+00 2.7500E+00 3.7600E-09 2.3880E+00 2.0110E+00 2.7500E+00 3.8400E-09 2.3883E+00 2.0110E+00 2.7500E+00 3.9200E-09 2.3890E+00 2.0120E+00 2.7500E+00 4.0000E-09 2.3890E+00 2.0120E+00 2.7510E+00 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 2.9140E-01 3.2720E-01 2.8960E-01 8.0000E-11 2.9073E-01 3.2650E-01 2.8913E-01 1.6000E-10 2.9120E-01 3.2660E-01 2.9000E-01 2.4000E-10 2.9260E-01 3.2695E-01 2.8665E-01 3.2000E-10 2.8670E-01 3.2763E-01 2.7773E-01 4.0000E-10 2.7690E-01 3.2685E-01 4.3460E-01 4.8000E-10 2.8875E-01 3.2270E-01 1.0003E+00 5.6000E-10 3.5310E-01 3.1745E-01 1.6615E+00 6.4000E-10 4.1500E-01 3.1410E-01 2.0240E+00 7.2000E-10 4.7660E-01 3.1583E-01 2.3470E+00 8.0000E-10 5.5140E-01 3.4500E-01 2.6365E+00 8.8000E-10 6.2500E-01 3.7710E-01 2.7650E+00 9.6000E-10 6.8880E-01 4.0995E-01 2.9025E+00 1.0400E-09 7.5763E-01 4.5753E-01 3.1607E+00 1.1200E-09 8.0150E-01 4.9455E-01 3.4105E+00 1.2000E-09 8.2420E-01 5.2640E-01 3.5250E+00 1.2800E-09 8.5060E-01 5.9080E-01 3.5717E+00 1.3600E-09 8.8770E-01 6.6645E-01 3.5865E+00 1.4400E-09 9.2290E-01 7.0240E-01 3.5880E+00 1.5200E-09 1.0073E+00 7.3733E-01 3.5903E+00 1.6000E-09 1.1260E+00 7.7095E-01 3.5945E+00 1.6800E-09 1.1970E+00 7.8840E-01 3.5960E+00 1.7600E-09 1.2953E+00 8.0590E-01 3.5967E+00 1.8400E-09 1.3970E+00 8.2280E-01 3.5970E+00 1.9200E-09 1.5057E+00 8.4477E-01 3.5977E+00 2.0000E-09 1.6725E+00 8.7990E-01 3.5990E+00 2.0800E-09 1.7750E+00 9.0120E-01 3.5990E+00 2.1600E-09 1.9210E+00 9.6813E-01 3.5990E+00 2.2400E-09 2.1120E+00 1.0735E+00 3.5990E+00 2.3200E-09 2.2260E+00 1.1400E+00 3.5990E+00 2.4000E-09 2.3820E+00 1.2337E+00 3.5990E+00 2.4800E-09 2.5770E+00 1.3625E+00 3.5990E+00 2.5600E-09 2.6970E+00 1.4410E+00 3.5990E+00 2.6400E-09 2.8637E+00 1.5520E+00 3.5990E+00 2.7200E-09 3.0515E+00 1.6950E+00 3.5990E+00 2.8000E-09 3.1630E+00 1.7810E+00 3.5990E+00 2.8800E-09 3.2260E+00 1.8937E+00 3.5990E+00 2.9600E-09 3.2790E+00 2.0340E+00 3.5990E+00 3.0400E-09 3.2940E+00 2.1150E+00 3.5990E+00 3.1200E-09 3.2877E+00 2.2200E+00 3.5990E+00 3.2000E-09 3.2865E+00 2.3550E+00 3.5990E+00 3.2800E-09 3.2860E+00 2.4390E+00 3.5990E+00 3.3600E-09 3.2867E+00 2.5517E+00 3.5990E+00 3.4400E-09 3.2885E+00 2.6825E+00 3.5990E+00 3.5200E-09 3.2890E+00 2.7590E+00 3.5990E+00 3.6000E-09 3.2893E+00 2.8457E+00 3.5990E+00 3.6800E-09 3.2900E+00 2.9120E+00 3.5990E+00 3.7600E-09 3.2900E+00 2.9480E+00 3.5990E+00 3.8400E-09 3.2907E+00 2.9710E+00 3.5990E+00 3.9200E-09 3.2910E+00 2.9780E+00 3.5990E+00 4.0000E-09 3.2910E+00 2.9820E+00 3.5990E+00 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0000E+00 3.6000E+00 8.0000E-11 3.3013E+00 2.9997E+00 3.6050E+00 1.6000E-10 3.3070E+00 3.0020E+00 3.6110E+00 2.4000E-10 3.3075E+00 3.0035E+00 3.6080E+00 3.2000E-10 3.3073E+00 3.0053E+00 3.6433E+00 4.0000E-10 3.3250E+00 3.0050E+00 3.6040E+00 4.8000E-10 3.3420E+00 3.0065E+00 3.4750E+00 5.6000E-10 3.3220E+00 3.0100E+00 3.2875E+00 6.4000E-10 3.2810E+00 3.0160E+00 3.1370E+00 7.2000E-10 3.1993E+00 3.0197E+00 2.9623E+00 8.0000E-10 3.0805E+00 3.0130E+00 2.7465E+00 8.8000E-10 3.0010E+00 3.0010E+00 2.6620E+00 9.6000E-10 2.9185E+00 2.9765E+00 2.5975E+00 1.0400E-09 2.7870E+00 2.9273E+00 2.3350E+00 1.1200E-09 2.6645E+00 2.8685E+00 1.9080E+00 1.2000E-09 2.5890E+00 2.8320E+00 1.6230E+00 1.2800E-09 2.4863E+00 2.7800E+00 1.2933E+00 1.3600E-09 2.3460E+00 2.7155E+00 8.8550E-01 1.4400E-09 2.2200E+00 2.6790E+00 6.8840E-01 1.5200E-09 2.0190E+00 2.6290E+00 5.3237E-01 1.6000E-09 1.7605E+00 2.5645E+00 3.9105E-01 1.6800E-09 1.6060E+00 2.5250E+00 3.4660E-01 1.7600E-09 1.4187E+00 2.4590E+00 3.3363E-01 1.8400E-09 1.2570E+00 2.3640E+00 3.2470E-01 1.9200E-09 1.1017E+00 2.2613E+00 3.1887E-01 2.0000E-09 9.2985E-01 2.0995E+00 3.1390E-01 2.0800E-09 8.3790E-01 1.9990E+00 3.1150E-01 2.1600E-09 7.1913E-01 1.8717E+00 3.0843E-01 2.2400E-09 5.9390E-01 1.7180E+00 3.0525E-01 2.3200E-09 5.2250E-01 1.6420E+00 3.0390E-01 2.4000E-09 4.5470E-01 1.5413E+00 3.0207E-01 2.4800E-09 4.1180E-01 1.4325E+00 2.9990E-01 2.5600E-09 3.8720E-01 1.3790E+00 2.9860E-01 2.6400E-09 3.7850E-01 1.3143E+00 2.9717E-01 2.7200E-09 3.7060E-01 1.2335E+00 2.9580E-01 2.8000E-09 3.6640E-01 1.1900E+00 2.9500E-01 2.8800E-09 3.6147E-01 1.1330E+00 2.9393E-01 2.9600E-09 3.5595E-01 1.0630E+00 2.9255E-01 3.0400E-09 3.5420E-01 1.0220E+00 2.9190E-01 3.1200E-09 3.5210E-01 9.6860E-01 2.9113E-01 3.2000E-09 3.4905E-01 9.0330E-01 2.9020E-01 3.2800E-09 3.4700E-01 8.6480E-01 2.8960E-01 3.3600E-09 3.4453E-01 8.1463E-01 2.8883E-01 3.4400E-09 3.4275E-01 7.5495E-01 2.8800E-01 3.5200E-09 3.4190E-01 7.1940E-01 2.8760E-01 3.6000E-09 3.4047E-01 6.7500E-01 2.8707E-01 3.6800E-09 3.3825E-01 6.2130E-01 2.8635E-01 3.7600E-09 3.3690E-01 5.9040E-01 2.8590E-01 3.8400E-09 3.3610E-01 5.5420E-01 2.8540E-01 3.9200E-09 3.3530E-01 5.1800E-01 2.8500E-01 4.0000E-09 3.3435E-01 4.9445E-01 2.8470E-01 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.4160E+00 2.0520E+00 2.7720E+00 8.0000E-11 2.4163E+00 2.0527E+00 2.7740E+00 1.6000E-10 2.4150E+00 2.0530E+00 2.7610E+00 2.4000E-10 2.4070E+00 2.0505E+00 2.7405E+00 3.2000E-10 2.3917E+00 2.0437E+00 2.6863E+00 4.0000E-10 2.3695E+00 2.0335E+00 2.3740E+00 4.8000E-10 2.3135E+00 2.0220E+00 2.0350E+00 5.6000E-10 2.2035E+00 2.0085E+00 1.8485E+00 6.4000E-10 2.1020E+00 1.9900E+00 1.7990E+00 7.2000E-10 1.9777E+00 1.9477E+00 1.7623E+00 8.0000E-10 1.8675E+00 1.8780E+00 1.7040E+00 8.8000E-10 1.8090E+00 1.8310E+00 1.6550E+00 9.6000E-10 1.7600E+00 1.7830E+00 1.5835E+00 1.0400E-09 1.7190E+00 1.7053E+00 1.2900E+00 1.1200E-09 1.6845E+00 1.6420E+00 8.7975E-01 1.2000E-09 1.6730E+00 1.6070E+00 6.1900E-01 1.2800E-09 1.6460E+00 1.5737E+00 3.6660E-01 1.3600E-09 1.6005E+00 1.5380E+00 1.8425E-01 1.4400E-09 1.5680E+00 1.5220E+00 1.4160E-01 1.5200E-09 1.4833E+00 1.5053E+00 9.6510E-02 1.6000E-09 1.3620E+00 1.4900E+00 7.3315E-02 1.6800E-09 1.2870E+00 1.4830E+00 6.6380E-02 1.7600E-09 1.1707E+00 1.4740E+00 5.9787E-02 1.8400E-09 1.0110E+00 1.4650E+00 5.3190E-02 1.9200E-09 8.5503E-01 1.4463E+00 4.4717E-02 2.0000E-09 6.7820E-01 1.4220E+00 3.4625E-02 2.0800E-09 5.7960E-01 1.3990E+00 2.8970E-02 2.1600E-09 4.7643E-01 1.3607E+00 2.2087E-02 2.2400E-09 3.8770E-01 1.3110E+00 1.7320E-02 2.3200E-09 3.5950E-01 1.2770E+00 1.5880E-02 2.4000E-09 3.3150E-01 1.2307E+00 1.4140E-02 2.4800E-09 3.0000E-01 1.1740E+00 1.2710E-02 2.5600E-09 2.8060E-01 1.1400E+00 1.2420E-02 2.6400E-09 2.5403E-01 1.0957E+00 1.2043E-02 2.7200E-09 2.1605E-01 1.0425E+00 1.1590E-02 2.8000E-09 1.9220E-01 1.0110E+00 1.1320E-02 2.8800E-09 1.5953E-01 9.7060E-01 1.0900E-02 2.9600E-09 1.1705E-01 9.2185E-01 1.0260E-02 3.0400E-09 9.1420E-02 8.9270E-01 9.8750E-03 3.1200E-09 7.0357E-02 8.5713E-01 9.4340E-03 3.2000E-09 5.8775E-02 8.1300E-01 8.9075E-03 3.2800E-09 5.3900E-02 7.8830E-01 8.6880E-03 3.3600E-09 4.8047E-02 7.5703E-01 8.5930E-03 3.4400E-09 4.3480E-02 7.1865E-01 8.4945E-03 3.5200E-09 4.1030E-02 6.9760E-01 8.5120E-03 3.6000E-09 3.7023E-02 6.6963E-01 8.5543E-03 3.6800E-09 3.1260E-02 6.3720E-01 8.6535E-03 3.7600E-09 2.7830E-02 6.1890E-01 8.7480E-03 3.8400E-09 2.3703E-02 5.9530E-01 8.8800E-03 3.9200E-09 1.9580E-02 5.7470E-01 9.0490E-03 4.0000E-09 1.6705E-02 5.6005E-01 9.1895E-03 | | End [Model] data_o | | End [Component] LVT16573 | [End]