|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LVT245MTC | Low Voltage Octal Bidirectional Transceiver | with 3-STATE Inputs/Outputs | SOIC-20 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lvt245wm.ibs | [File Rev] 1.0 | [Date] 07/09/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] 74LVT245WM Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 130m 100m 150m L_pkg 2.48n 2.11n 4.0n C_pkg 0.19p 0.13p 0.40p | [Pin] signal_name model_name R_pin L_pin C_pin 1 tr cntrl 150m 5.21n 0.20p 2 a0 data_io_a 130m 4.42n 0.15p 3 a1 data_io_a 120m 3.90n 0.10p 4 a2 data_io_a 100m 3.79n 0.10p 5 a3 data_io_a 100m 3.70n 0.10p 6 a4 data_io_a 100m 3.70n 0.10p 7 a5 data_io_a 100m 3.79n 0.10p 8 a6 data_io_a 120m 3.90n 0.10p 9 a7 data_io_a 130m 4.42n 0.15p 10 gnd GND 150m 5.21n 0.15p 11 b7 data_io_b 150m 5.21n 0.20p 12 b6 data_io_b 130m 4.42n 0.15p 13 b5 data_io_b 120m 3.90n 0.10p 14 b4 data_io_b 100m 3.79n 0.10p 15 b3 data_io_b 100m 3.70n 0.10p 16 b2 data_io_b 100m 3.70n 0.10p 17 b1 data_io_b 100m 3.79n 0.10p 18 b0 data_io_b 120m 3.90n 0.10p 19 oeb cntrl 130m 4.42n 0.15p 20 vcc POWER 150m 5.21n 0.15p | [Model] data_io_a Model_type I/O Enable Active-Low Polarity Non-Inverting Vinh=2.0 Vinl=0.8 Vref=0.0 Vmeas=1.65 Rref=500 Cref=50p C_comp 8p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.215775E-1 1.670608E-1 2.926806E-1 -3.200000E+0 2.138939E-1 1.609641E-1 2.831212E-1 -3.100000E+0 2.062750E-1 1.549345E-1 2.736141E-1 -3.000000E+0 1.987201E-1 1.489715E-1 2.641584E-1 -2.900000E+0 1.912288E-1 1.430746E-1 2.547532E-1 -2.800000E+0 1.838004E-1 1.372435E-1 2.453977E-1 -2.700000E+0 1.764346E-1 1.314779E-1 2.360909E-1 -2.600000E+0 1.691307E-1 1.257772E-1 2.268320E-1 -2.500000E+0 1.618883E-1 1.201412E-1 2.176202E-1 -2.400000E+0 1.547069E-1 1.145697E-1 2.084544E-1 -2.300000E+0 1.475862E-1 1.090622E-1 1.993339E-1 -2.200000E+0 1.405258E-1 1.036186E-1 1.902578E-1 -2.100000E+0 1.335252E-1 9.823871E-2 1.812253E-1 -2.000000E+0 1.265842E-1 9.292229E-2 1.722354E-1 -1.900000E+0 1.197024E-1 8.766925E-2 1.632874E-1 -1.800000E+0 1.128797E-1 8.247951E-2 1.543806E-1 -1.700000E+0 1.061159E-1 7.735305E-2 1.455142E-1 -1.600000E+0 9.941092E-2 7.228991E-2 1.366875E-1 -1.500000E+0 9.276467E-2 6.729020E-2 1.279000E-1 -1.400000E+0 8.617724E-2 6.235409E-2 1.191511E-1 -1.300000E+0 7.964877E-2 5.748184E-2 1.104405E-1 -1.200000E+0 7.317953E-2 5.267380E-2 1.017680E-1 -1.100000E+0 6.676991E-2 4.793047E-2 9.313353E-2 -1.000000E+0 6.042049E-2 4.325251E-2 8.453717E-2 -9.000000E-1 5.413151E-2 3.864042E-2 7.597841E-2 -8.000000E-1 4.790118E-2 3.409404E-2 6.745253E-2 -7.000000E-1 4.172683E-2 2.961592E-2 5.895400E-2 -6.000000E-1 3.560799E-2 2.523815E-2 5.048530E-2 -5.000000E-1 2.955651E-2 2.128183E-2 4.224900E-2 -4.000000E-1 2.375945E-2 1.708237E-2 3.447474E-2 -3.000000E-1 1.802279E-2 1.270537E-2 2.592946E-2 -2.000000E-1 1.189372E-2 8.341302E-3 1.719937E-2 -1.000000E-1 5.869931E-3 4.091742E-3 8.547606E-3 0.0 -9.833912E-12 -6.423300E-12 -4.348522E-11 10.000000E-2 -5.672887E-3 -3.914661E-3 -8.335200E-3 2.000000E-1 -1.111784E-2 -7.646102E-3 -1.635815E-2 3.000000E-1 -1.633222E-2 -1.119227E-2 -2.406646E-2 4.000000E-1 -2.130723E-2 -1.455115E-2 -3.145433E-2 5.000000E-1 -2.601998E-2 -1.772215E-2 -3.826826E-2 6.000000E-1 -3.051096E-2 -2.073850E-2 -4.463212E-2 7.000000E-1 -3.481553E-2 -2.435027E-2 -5.094952E-2 8.000000E-1 -4.057628E-2 -3.453505E-2 -5.699293E-2 9.000000E-1 -5.859298E-2 -4.883461E-2 -6.591317E-2 1.000000E+0 -7.674534E-2 -6.023974E-2 -9.194916E-2 1.100000E+0 -9.097195E-2 -7.083667E-2 -1.157031E-1 1.200000E+0 -1.044068E-1 -8.109209E-2 -1.339253E-1 1.300000E+0 -1.174755E-1 -9.111103E-2 -1.510824E-1 1.400000E+0 -1.302613E-1 -1.009242E-1 -1.677433E-1 1.500000E+0 -1.427910E-1 -1.105447E-1 -1.840170E-1 1.600000E+0 -1.550759E-1 -1.199834E-1 -1.999411E-1 1.700000E+0 -1.671241E-1 -1.292546E-1 -2.155311E-1 1.800000E+0 -1.789465E-1 -1.383778E-1 -2.307961E-1 1.900000E+0 -1.905591E-1 -1.473752E-1 -2.457462E-1 2.000000E+0 -2.019834E-1 -1.562675E-1 -2.603948E-1 2.100000E+0 -2.132435E-1 -1.650702E-1 -2.747609E-1 2.200000E+0 -2.243634E-1 -1.737927E-1 -2.888683E-1 2.300000E+0 -2.353633E-1 -1.824380E-1 -3.027434E-1 2.400000E+0 -2.462587E-1 -1.910042E-1 -3.164122E-1 2.500000E+0 -2.570606E-1 -1.994863E-1 -3.298976E-1 2.600000E+0 -2.677758E-1 -2.078832E-1 -3.432181E-1 2.700000E+0 -2.784111E-1 -2.161829E-1 -3.563868E-1 2.800000E+0 -2.889853E-1 -2.242994E-1 -3.694108E-1 2.900000E+0 -2.995102E-1 -2.321862E-1 -3.822966E-1 3.000000E+0 -3.099179E-1 -2.397287E-1 -3.950670E-1 3.100000E+0 -3.202102E-1 -2.466495E-1 -4.077075E-1 3.200000E+0 -3.303975E-1 -2.523022E-1 -4.200785E-1 3.300000E+0 -3.404634E-1 -2.559316E-1 -4.321217E-1 3.400000E+0 -3.503804E-1 -2.581759E-1 -4.436615E-1 3.500000E+0 -3.601002E-1 -2.594673E-1 -4.541910E-1 3.600000E+0 -3.695292E-1 -2.601692E-1 -4.626998E-1 3.700000E+0 -3.784541E-1 -2.605513E-1 -4.692992E-1 3.800000E+0 -3.860821E-1 -2.607223E-1 -4.751946E-1 3.900000E+0 -3.904753E-1 -2.608954E-1 -4.807121E-1 4.000000E+0 -3.922360E-1 -2.612727E-1 -4.858919E-1 4.100000E+0 -3.929548E-1 -2.605001E-1 -4.907466E-1 4.200000E+0 -3.922429E-1 -2.586919E-1 -4.948238E-1 4.300000E+0 -3.925597E-1 -2.562919E-1 -4.970760E-1 4.400000E+0 -3.935616E-1 -2.535343E-1 -4.985703E-1 4.500000E+0 -3.929393E-1 -2.455296E-1 -4.985271E-1 4.600000E+0 -3.910063E-1 -2.325749E-1 -4.956788E-1 4.700000E+0 -3.884855E-1 -2.161572E-1 -4.971699E-1 4.800000E+0 -3.876456E-1 -1.953408E-1 -4.986376E-1 4.900000E+0 -3.821755E-1 -1.714768E-1 -4.982078E-1 5.000000E+0 -3.684116E-1 -1.466400E-1 -4.955982E-1 5.100000E+0 -3.498536E-1 -1.220290E-1 -4.928174E-1 5.200000E+0 -3.292230E-1 -9.868500E-2 -4.927868E-1 5.300000E+0 -3.050700E-1 -7.943100E-2 -4.870963E-1 5.400000E+0 -2.775780E-1 -6.851400E-2 -4.743115E-1 5.500000E+0 -2.494370E-1 -6.336000E-2 -4.591592E-1 5.600000E+0 -2.218880E-1 -6.064500E-2 -4.409700E-1 5.700000E+0 -1.954230E-1 -5.905600E-2 -4.206250E-1 5.800000E+0 -1.703610E-1 -5.806400E-2 -3.988060E-1 5.900000E+0 -1.473000E-1 -5.742600E-2 -3.731880E-1 6.000000E+0 -1.267800E-1 -5.701300E-2 -3.464960E-1 6.100000E+0 -1.108140E-1 -5.675000E-2 -3.205330E-1 6.200000E+0 -1.024170E-1 -5.659600E-2 -2.957350E-1 6.300000E+0 -9.843800E-2 -5.652000E-2 -2.721270E-1 6.400000E+0 -9.627000E-2 -5.650300E-2 -2.496840E-1 6.500000E+0 -9.496700E-2 -5.653100E-2 -2.284730E-1 6.600000E+0 -9.415000E-2 -5.659500E-2 -2.090930E-1 | [Pulldown] -3.300000E+0 -3.120000E-4 -4.800000E-5 -6.720000E-4 -3.200000E+0 -3.650000E-4 -5.800000E-5 -7.900000E-4 -3.100000E+0 -4.330000E-4 -7.300000E-5 -9.440000E-4 -3.000000E+0 -5.220000E-4 -9.200000E-5 -1.153000E-3 -2.900000E+0 -6.420000E-4 -1.190000E-4 -1.444000E-3 -2.800000E+0 -8.070000E-4 -1.570000E-4 -1.867000E-3 -2.700000E+0 -1.043000E-3 -2.100000E-4 -2.518000E-3 -2.600000E+0 -1.394000E-3 -2.900000E-4 -3.598000E-3 -2.500000E+0 -1.939000E-3 -4.100000E-4 -5.599000E-3 -2.400000E+0 -2.842000E-3 -5.980000E-4 -9.913000E-3 -2.300000E+0 -4.465000E-3 -9.060000E-4 -2.000500E-2 -2.200000E+0 -7.709000E-3 -1.441000E-3 -3.579900E-2 -2.100000E+0 -1.484300E-2 -2.423000E-3 -4.983400E-2 -2.000000E+0 -2.839100E-2 -4.394000E-3 -5.676200E-2 -1.900000E+0 -4.402930E-2 -8.658200E-3 -5.806650E-2 -1.800000E+0 -5.545610E-2 -1.752830E-2 -6.025800E-2 -1.700000E+0 -6.238620E-2 -3.008220E-2 -6.433640E-2 -1.600000E+0 -6.511370E-2 -4.024150E-2 -6.329330E-2 -1.500000E+0 -6.154400E-2 -4.534860E-2 -5.449810E-2 -1.400000E+0 -5.302000E-2 -4.485450E-2 -4.656840E-2 -1.300000E+0 -4.571790E-2 -3.912060E-2 -4.220750E-2 -1.200000E+0 -4.029120E-2 -3.359550E-2 -3.558950E-2 -1.100000E+0 -3.215320E-2 -2.917380E-2 -2.222460E-2 -1.000000E+0 -2.001040E-2 -2.257390E-2 -1.282916E-2 -9.000000E-1 -1.251486E-2 -1.439587E-2 -1.373378E-2 -8.000000E-1 -9.421907E-3 -8.813436E-3 -1.368181E-2 -7.000000E-1 -9.405959E-3 -6.065882E-3 -1.448001E-2 -6.000000E-1 -9.631771E-3 -5.943256E-3 -1.462553E-2 -5.000000E-1 -9.339961E-3 -5.881608E-3 -1.312891E-2 -4.000000E-1 -7.986221E-3 -5.422897E-3 -1.079119E-2 -3.000000E-1 -6.135637E-3 -4.308643E-3 -8.328201E-3 -2.000000E-1 -4.204881E-3 -2.934530E-3 -5.758759E-3 -1.000000E-1 -2.220207E-3 -1.527901E-3 -3.079385E-3 4.440892E-16 -1.877631E-4 -1.164622E-4 -2.866338E-4 1.000000E-1 1.777305E-3 1.227726E-3 2.451844E-3 2.000000E-1 3.589891E-3 2.466012E-3 4.984552E-3 3.000000E-1 5.832463E-3 3.932917E-3 8.231909E-3 4.000000E-1 9.374580E-3 6.902353E-2 1.274678E-2 5.000000E-1 1.440518E-1 1.139811E-1 1.479138E-2 6.000000E-1 1.870559E-1 1.395717E-1 2.169558E-1 7.000000E-1 2.204214E-1 1.611769E-1 2.810145E-1 8.000000E-1 2.520395E-1 1.753909E-1 3.223817E-1 9.000000E-1 2.815452E-1 1.795107E-1 3.606592E-1 1.000000E+0 3.055344E-1 1.806741E-1 3.939320E-1 1.100000E+0 3.159347E-1 1.815558E-1 4.105242E-1 1.200000E+0 3.182165E-1 1.823563E-1 4.140098E-1 1.300000E+0 3.197828E-1 1.830957E-1 4.166210E-1 1.400000E+0 3.212351E-1 1.837906E-1 4.190520E-1 1.500000E+0 3.226133E-1 1.845117E-1 4.213480E-1 1.600000E+0 3.239402E-1 1.863262E-1 4.235537E-1 1.700000E+0 3.252335E-1 1.944676E-1 4.257021E-1 1.800000E+0 3.265470E-1 2.078437E-1 4.278142E-1 1.900000E+0 3.293353E-1 2.211149E-1 4.299022E-1 2.000000E+0 3.424032E-1 2.323471E-1 4.319739E-1 2.100000E+0 3.626430E-1 2.410280E-1 4.340446E-1 2.200000E+0 3.825324E-1 2.472670E-1 4.371772E-1 2.300000E+0 3.999536E-1 2.516509E-1 4.531308E-1 2.400000E+0 4.143450E-1 2.549144E-1 4.779602E-1 2.500000E+0 4.256797E-1 2.575704E-1 5.024209E-1 2.600000E+0 4.343290E-1 2.598611E-1 5.244744E-1 2.700000E+0 4.409365E-1 2.619063E-1 5.435010E-1 2.800000E+0 4.460956E-1 2.637764E-1 5.592084E-1 2.900000E+0 4.503282E-1 2.655169E-1 5.716061E-1 3.000000E+0 4.540264E-1 2.671586E-1 5.812558E-1 3.100000E+0 4.573768E-1 2.687233E-1 5.889766E-1 3.200000E+0 4.604838E-1 2.702269E-1 5.953821E-1 3.300000E+0 4.634142E-1 2.716815E-1 6.008015E-1 3.400000E+0 4.662131E-1 2.730967E-1 6.054753E-1 3.500000E+0 4.689118E-1 2.745029E-1 6.097991E-1 3.600000E+0 4.715332E-1 2.759014E-1 6.139236E-1 3.700000E+0 4.741088E-1 2.772467E-1 6.179092E-1 3.800000E+0 4.766864E-1 2.785711E-1 6.217942E-1 3.900000E+0 4.791755E-1 2.798792E-1 6.256049E-1 4.000000E+0 4.816306E-1 2.811739E-1 6.293610E-1 4.100000E+0 4.840595E-1 2.824574E-1 6.331557E-1 4.200000E+0 4.864676E-1 2.837316E-1 6.369201E-1 4.300000E+0 4.888594E-1 2.849981E-1 6.405983E-1 4.400000E+0 4.912383E-1 2.862583E-1 6.442584E-1 4.500000E+0 4.936076E-1 2.875137E-1 6.479080E-1 4.600000E+0 4.959700E-1 2.887658E-1 6.515526E-1 4.700000E+0 4.983285E-1 2.900161E-1 6.551971E-1 4.800000E+0 5.006858E-1 2.912661E-1 6.588457E-1 4.900000E+0 5.030450E-1 2.925177E-1 6.625034E-1 5.000000E+0 5.054093E-1 2.937727E-1 6.661751E-1 5.100000E+0 5.077823E-1 2.950336E-1 6.698665E-1 5.200000E+0 5.101679E-1 2.963030E-1 6.735836E-1 5.300000E+0 5.125708E-1 2.975841E-1 6.773333E-1 5.400000E+0 5.149962E-1 2.988808E-1 6.811233E-1 5.500000E+0 5.174505E-1 3.001975E-1 6.849624E-1 5.600000E+0 5.199411E-1 3.015398E-1 6.888607E-1 5.700000E+0 5.224766E-1 3.029140E-1 6.928300E-1 5.800000E+0 5.250675E-1 3.043276E-1 6.968837E-1 5.900000E+0 5.277259E-1 3.057893E-1 7.010377E-1 6.000000E+0 5.304661E-1 3.073094E-1 7.053104E-1 6.100000E+0 5.333047E-1 3.088995E-1 7.097235E-1 6.200000E+0 5.362612E-1 3.105728E-1 7.143017E-1 6.300000E+0 5.393576E-1 3.123441E-1 7.190740E-1 6.400000E+0 5.426190E-1 3.142297E-1 7.240736E-1 6.500000E+0 5.460734E-1 3.162475E-1 7.293381E-1 6.600000E+0 5.497520E-1 3.184171E-1 7.349111E-1 | [GND Clamp] -3.300000E+0 -2.504138E+1 -2.478221E+1 -2.528914E+1 -3.200000E+0 -2.394831E+1 -2.371950E+1 -2.416408E+1 -3.100000E+0 -2.285519E+1 -2.265698E+1 -2.303880E+1 -3.000000E+0 -2.176204E+1 -2.159468E+1 -2.191329E+1 -2.900000E+0 -2.066883E+1 -2.053261E+1 -2.078751E+1 -2.800000E+0 -1.957559E+1 -1.947083E+1 -1.966143E+1 -2.700000E+0 -1.848232E+1 -1.840936E+1 -1.853503E+1 -2.600000E+0 -1.738906E+1 -1.734828E+1 -1.740830E+1 -2.500000E+0 -1.629584E+1 -1.628767E+1 -1.628127E+1 -2.400000E+0 -1.520279E+1 -1.522764E+1 -1.515407E+1 -2.300000E+0 -1.411006E+1 -1.416836E+1 -1.402711E+1 -2.200000E+0 -1.301802E+1 -1.311009E+1 -1.290157E+1 -2.100000E+0 -1.192735E+1 -1.205321E+1 -1.178113E+1 -2.000000E+0 -1.083945E+1 -1.099835E+1 -1.067114E+1 -1.900000E+0 -9.757290E+0 -9.946536E+0 -9.572465E+0 -1.800000E+0 -8.685505E+0 -8.899473E+0 -8.481235E+0 -1.700000E+0 -7.625645E+0 -7.860034E+0 -7.395621E+0 -1.600000E+0 -6.578709E+0 -6.832414E+0 -6.321065E+0 -1.500000E+0 -5.547115E+0 -5.819595E+0 -5.260502E+0 -1.400000E+0 -4.530749E+0 -4.824144E+0 -4.207727E+0 -1.300000E+0 -3.526576E+0 -3.848517E+0 -3.164328E+0 -1.200000E+0 -2.541243E+0 -2.892929E+0 -2.145575E+0 -1.100000E+0 -1.596966E+0 -1.968921E+0 -1.182979E+0 -1.000000E+0 -7.464768E-1 -1.110759E+0 -3.715377E-1 -9.000000E-1 -1.649558E-1 -4.102903E-1 -4.282315E-2 -8.000000E-1 -1.887051E-2 -6.804568E-2 -1.538057E-2 -7.000000E-1 -5.934362E-3 -8.516807E-3 -6.769825E-3 -6.000000E-1 -2.328463E-3 -2.824111E-3 -1.443024E-3 -5.000000E-1 -5.289962E-4 -1.208614E-3 -6.984617E-5 -4.000000E-1 -2.780383E-5 -2.824590E-4 -2.086939E-6 -3.000000E-1 -7.947752E-7 -2.059200E-5 -4.559758E-8 -2.000000E-1 -2.164012E-8 -9.606486E-7 -7.482254E-10 -1.000000E-1 -5.853422E-10 -4.298255E-8 -7.117379E-11 4.440892E-16 -6.551417E-11 -1.923953E-9 -6.081189E-11 1.000000E-1 -5.061229E-11 -1.078612E-10 -5.699152E-11 2.000000E-1 -4.650758E-11 -2.319622E-11 -5.320722E-11 3.000000E-1 -4.265766E-11 -1.536393E-11 -4.942202E-11 4.000000E-1 -3.882516E-11 -1.106093E-11 -4.564349E-11 5.000000E-1 -3.499645E-11 -4.511058E-12 -4.185408E-11 6.000000E-1 -3.116352E-11 -2.313705E-13 -3.807976E-11 7.000000E-1 -2.732437E-11 4.038103E-12 -3.426948E-11 8.000000E-1 -2.347456E-11 8.524737E-12 -3.050937E-11 9.000000E-1 -1.963585E-11 1.297229E-11 -2.671685E-11 1.000000E+0 -1.216449E-11 2.027356E-11 -2.282885E-11 1.100000E+0 -7.664980E-12 2.412293E-11 -1.410694E-11 1.200000E+0 -4.075851E-12 2.872813E-11 -1.054890E-11 1.300000E+0 -6.581402E-13 3.266987E-11 -7.084111E-12 1.400000E+0 2.859046E-12 3.651657E-11 -3.678835E-12 1.500000E+0 6.400214E-12 4.034995E-11 -1.874057E-13 1.600000E+0 9.828582E-12 4.420198E-11 3.245404E-12 1.700000E+0 1.334044E-11 5.040146E-11 6.767031E-12 1.800000E+0 1.682476E-11 1.048539E-10 1.019806E-11 1.900000E+0 2.033484E-11 8.150138E-10 1.366285E-11 2.000000E+0 2.378719E-11 1.843315E-9 1.709477E-11 2.100000E+0 2.732215E-11 1.933351E-9 2.055778E-11 2.200000E+0 3.082867E-11 1.939332E-9 2.407496E-11 2.300000E+0 3.404743E-11 1.942407E-9 2.753886E-11 2.400000E+0 4.386358E-11 1.945247E-9 3.094236E-11 2.500000E+0 6.160228E-11 1.948084E-9 3.440270E-11 2.600000E+0 6.548184E-11 1.950850E-9 3.784173E-11 2.700000E+0 6.824763E-11 1.953609E-9 4.036416E-11 2.800000E+0 7.083578E-11 1.956300E-9 4.248690E-11 2.900000E+0 7.331380E-11 1.959101E-9 4.484413E-11 3.000000E+0 7.584688E-11 1.961844E-9 5.526779E-11 3.100000E+0 7.844037E-11 1.970321E-9 6.625989E-11 3.200000E+0 8.102497E-11 2.103850E-9 6.912870E-11 3.300000E+0 8.367351E-11 3.818183E-9 7.159606E-11 | [POWER Clamp] 0.0 8.362022E-11 1.961848E-9 7.973178E-11 -1.000000E-1 8.632384E-11 1.970378E-9 8.248691E-11 -2.000000E-1 9.357315E-11 2.103850E-9 1.116707E-10 -3.000000E-1 2.116121E-10 3.818240E-9 1.665731E-9 -4.000000E-1 2.552447E-10 1.120715E-8 3.474584E-8 -5.000000E-1 1.526743E-10 5.857782E-9 2.661871E-10 -6.000000E-1 1.571383E-10 5.723685E-9 1.409219E-10 -7.000000E-1 1.611582E-10 5.726987E-9 1.452634E-10 -8.000000E-1 1.655707E-10 5.736318E-9 1.493277E-10 -9.000000E-1 1.696421E-10 5.741349E-9 1.535589E-10 -1.000000E+0 1.741256E-10 5.745715E-9 1.581348E-10 -1.100000E+0 1.781473E-10 5.750202E-9 1.625295E-10 -1.200000E+0 1.824567E-10 5.754941E-9 1.668070E-10 -1.300000E+0 1.869474E-10 5.761766E-9 1.741682E-10 -1.400000E+0 1.946283E-10 5.792330E-9 1.816396E-10 -1.500000E+0 2.083915E-10 5.939409E-9 1.862723E-10 -1.600000E+0 2.144382E-10 6.442949E-9 1.906706E-10 -1.700000E+0 2.189537E-10 7.293760E-9 1.948948E-10 -1.800000E+0 2.232596E-10 7.610282E-9 1.994742E-10 -1.900000E+0 2.273488E-10 7.643720E-9 2.034781E-10 -2.000000E+0 2.318856E-10 7.650854E-9 2.080469E-10 -2.100000E+0 2.363372E-10 7.653092E-9 2.125127E-10 -2.200000E+0 2.410125E-10 7.659761E-9 2.170744E-10 -2.300000E+0 2.453788E-10 7.666248E-9 2.216503E-10 -2.400000E+0 2.499831E-10 7.671982E-9 2.255476E-10 -2.500000E+0 2.543672E-10 7.677734E-9 2.301164E-10 -2.600000E+0 2.588969E-10 7.683766E-9 2.342375E-10 -2.700000E+0 2.636504E-10 7.690417E-9 2.391509E-10 -2.800000E+0 2.683222E-10 7.696688E-9 2.433822E-10 -2.900000E+0 2.730118E-10 7.703711E-9 2.478515E-10 -3.000000E+0 2.773852E-10 7.704820E-9 2.522995E-10 -3.100000E+0 2.817835E-10 7.712519E-9 2.563105E-10 -3.200000E+0 2.868745E-10 7.720782E-9 2.608864E-10 -3.300000E+0 2.915392E-10 7.733281E-9 2.653451E-10 | [Ramp] dV/dt_r 1.533E+0/8.295E-10 1.314E+0/1.499E-9 1.744E+0/3.680E-10 dV/dt_f 1.789E+0/2.224E-9 1.431E+0/3.290E-9 1.946E+0/9.937E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.299987E+0 2.999982E+0 3.599990E+0 2.020202E-10 3.299992E+0 2.999984E+0 3.599996E+0 3.030303E-10 3.299992E+0 2.999987E+0 3.599996E+0 4.040404E-10 3.299993E+0 2.999990E+0 3.599996E+0 5.050505E-10 3.299995E+0 2.999993E+0 3.599996E+0 6.060606E-10 3.299997E+0 2.999996E+0 3.600001E+0 7.070707E-10 3.300000E+0 3.000001E+0 3.600009E+0 8.080808E-10 3.300010E+0 3.000005E+0 3.600017E+0 9.090909E-10 3.300027E+0 3.000009E+0 3.600026E+0 1.010101E-9 3.300043E+0 3.000014E+0 3.600034E+0 1.111111E-9 3.300060E+0 3.000024E+0 3.600045E+0 1.212121E-9 3.300078E+0 3.000042E+0 3.600065E+0 1.313131E-9 3.300104E+0 3.000071E+0 3.600099E+0 1.414141E-9 3.300145E+0 3.000135E+0 3.600129E+0 1.515152E-9 3.300211E+0 3.000193E+0 3.600198E+0 1.616162E-9 3.300345E+0 3.000292E+0 3.600268E+0 1.717172E-9 3.300438E+0 3.000448E+0 3.599489E+0 1.818182E-9 3.299458E+0 3.000467E+0 3.593670E+0 1.919192E-9 3.294426E+0 2.999648E+0 3.576624E+0 2.020202E-9 3.282207E+0 2.998380E+0 3.552098E+0 2.121212E-9 3.266248E+0 2.994393E+0 3.531978E+0 2.222222E-9 3.253375E+0 2.986275E+0 3.505375E+0 2.323232E-9 3.250179E+0 2.975688E+0 3.261598E+0 2.424242E-9 3.248003E+0 2.964835E+0 2.735127E+0 2.525253E-9 3.205411E+0 2.957094E+0 2.211632E+0 2.626263E-9 3.080899E+0 2.956825E+0 1.874032E+0 2.727273E-9 2.865304E+0 2.959911E+0 1.692396E+0 2.828283E-9 2.611195E+0 2.960231E+0 1.563294E+0 2.929293E-9 2.375800E+0 2.948569E+0 1.449109E+0 3.030303E-9 2.176468E+0 2.920557E+0 1.345847E+0 3.131313E-9 2.017130E+0 2.872012E+0 1.242576E+0 3.232323E-9 1.886454E+0 2.804508E+0 1.138476E+0 3.333333E-9 1.772074E+0 2.726396E+0 1.032143E+0 3.434343E-9 1.665265E+0 2.645063E+0 9.257473E-1 3.535354E-9 1.582960E+0 2.554603E+0 8.212128E-1 3.636364E-9 1.522886E+0 2.461172E+0 7.183645E-1 3.737374E-9 1.469953E+0 2.371942E+0 6.176261E-1 3.838384E-9 1.417019E+0 2.282711E+0 5.203821E-1 3.939394E-9 1.368004E+0 2.200001E+0 4.314808E-1 4.040404E-9 1.325201E+0 2.127490E+0 3.646124E-1 4.141414E-9 1.282715E+0 2.054979E+0 3.294658E-1 4.242424E-9 1.240673E+0 1.982468E+0 3.159444E-1 4.343434E-9 1.198862E+0 1.909957E+0 3.086847E-1 4.444444E-9 1.157051E+0 1.843564E+0 3.053829E-1 4.545455E-9 1.114856E+0 1.786712E+0 3.064424E-1 4.646465E-9 1.072092E+0 1.734780E+0 3.075020E-1 4.747475E-9 1.029173E+0 1.688329E+0 3.117323E-1 4.848485E-9 9.860637E-1 1.644387E+0 3.196456E-1 4.949495E-9 9.429759E-1 1.600444E+0 3.276756E-1 5.050505E-9 9.000779E-1 1.556502E+0 3.376457E-1 5.151515E-9 8.571870E-1 1.516433E+0 3.499647E-1 5.252525E-9 8.143598E-1 1.484034E+0 3.626765E-1 5.353535E-9 7.717362E-1 1.455281E+0 3.749210E-1 5.454545E-9 7.301323E-1 1.426528E+0 3.865371E-1 5.555556E-9 6.892826E-1 1.397775E+0 3.979707E-1 5.656566E-9 6.484330E-1 1.371340E+0 4.094044E-1 5.757576E-9 6.075833E-1 1.349087E+0 4.208380E-1 5.858586E-9 5.667336E-1 1.328614E+0 4.320593E-1 5.959596E-9 5.299468E-1 1.308141E+0 4.429468E-1 6.060606E-9 4.959833E-1 1.287668E+0 4.535847E-1 6.161616E-9 4.620198E-1 1.268089E+0 4.640630E-1 6.262626E-9 4.280563E-1 1.250043E+0 4.744923E-1 6.363636E-9 3.940928E-1 1.232758E+0 4.849216E-1 6.464646E-9 3.751850E-1 1.215759E+0 4.953510E-1 6.565657E-9 3.647459E-1 1.198967E+0 5.057418E-1 6.666667E-9 3.543068E-1 1.182335E+0 5.159448E-1 6.767677E-9 3.438677E-1 1.165831E+0 5.260032E-1 6.868687E-9 3.334286E-1 1.149364E+0 5.359568E-1 6.969697E-9 3.288717E-1 1.133103E+0 5.458419E-1 7.070707E-9 3.269576E-1 1.116942E+0 5.557122E-1 7.171717E-9 3.250435E-1 1.100744E+0 5.655825E-1 7.272727E-9 3.231293E-1 1.084485E+0 5.754529E-1 7.373737E-9 3.212152E-1 1.068208E+0 5.850852E-1 7.474747E-9 3.204488E-1 1.051931E+0 5.945210E-1 7.575758E-9 3.200858E-1 1.035533E+0 6.039188E-1 7.676768E-9 3.197227E-1 1.019047E+0 6.133165E-1 7.777778E-9 3.193596E-1 1.002560E+0 6.227142E-1 7.878788E-9 3.189965E-1 9.861298E-1 6.296960E-1 7.979798E-9 3.204339E-1 9.697153E-1 6.348958E-1 8.080808E-9 3.223499E-1 9.532818E-1 6.398032E-1 8.181818E-9 3.242659E-1 9.368369E-1 6.447105E-1 8.282828E-9 3.261819E-1 9.203906E-1 6.496178E-1 8.383838E-9 3.280979E-1 9.039442E-1 6.474069E-1 8.484848E-9 3.312042E-1 8.874979E-1 6.404979E-1 8.585859E-9 3.345373E-1 8.710541E-1 6.329718E-1 8.686869E-9 3.378704E-1 8.546367E-1 6.254457E-1 8.787879E-9 3.412034E-1 8.383014E-1 6.179195E-1 8.888889E-9 3.445365E-1 8.221368E-1 6.048618E-1 8.989899E-9 3.498225E-1 8.059940E-1 5.881444E-1 9.090909E-9 3.553498E-1 7.898511E-1 5.708130E-1 9.191919E-9 3.608772E-1 7.737083E-1 5.545185E-1 9.292929E-9 3.664045E-1 7.576387E-1 5.383293E-1 9.393939E-9 3.719319E-1 7.417977E-1 5.221401E-1 9.494949E-9 3.771223E-1 7.259734E-1 5.059508E-1 9.595960E-9 3.822912E-1 7.101492E-1 4.904438E-1 9.696970E-9 3.874602E-1 6.943249E-1 4.783733E-1 9.797980E-9 3.926291E-1 6.785678E-1 4.696032E-1 9.898990E-9 3.977980E-1 6.630164E-1 4.645482E-1 1.000000E-8 4.037477E-1 6.474692E-1 4.595671E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.443691E+0 2.145115E+0 2.812402E+0 1.010101E-10 2.443677E+0 2.145103E+0 2.812390E+0 2.020202E-10 2.443683E+0 2.145108E+0 2.812395E+0 3.030303E-10 2.443694E+0 2.145115E+0 2.812397E+0 4.040404E-10 2.443699E+0 2.145122E+0 2.812398E+0 5.050505E-10 2.443697E+0 2.145129E+0 2.812400E+0 6.060606E-10 2.443696E+0 2.145138E+0 2.812404E+0 7.070707E-10 2.443694E+0 2.145149E+0 2.812411E+0 8.080808E-10 2.443694E+0 2.145159E+0 2.812417E+0 9.090909E-10 2.443700E+0 2.145170E+0 2.812424E+0 1.010101E-9 2.443712E+0 2.145179E+0 2.812431E+0 1.111111E-9 2.443725E+0 2.145174E+0 2.812439E+0 1.212121E-9 2.443755E+0 2.145171E+0 2.812458E+0 1.313131E-9 2.443782E+0 2.145200E+0 2.812493E+0 1.414141E-9 2.443822E+0 2.145241E+0 2.812519E+0 1.515152E-9 2.443885E+0 2.145267E+0 2.812583E+0 1.616162E-9 2.443810E+0 2.145319E+0 2.812632E+0 1.717172E-9 2.442891E+0 2.145407E+0 2.811060E+0 1.818182E-9 2.441390E+0 2.145313E+0 2.799997E+0 1.919192E-9 2.434408E+0 2.144295E+0 2.772277E+0 2.020202E-9 2.413407E+0 2.142746E+0 2.738672E+0 2.121212E-9 2.380329E+0 2.137976E+0 2.704808E+0 2.222222E-9 2.330399E+0 2.128233E+0 2.610572E+0 2.323232E-9 2.274693E+0 2.115221E+0 2.292729E+0 2.424242E-9 2.192494E+0 2.100893E+0 1.719609E+0 2.525253E-9 2.017484E+0 2.084541E+0 1.157573E+0 2.626263E-9 1.742146E+0 2.063342E+0 7.519058E-1 2.727273E-9 1.410868E+0 2.033015E+0 5.183494E-1 2.828283E-9 1.080210E+0 1.992519E+0 3.770809E-1 2.929293E-9 7.969831E-1 1.923296E+0 2.896612E-1 3.030303E-9 6.041105E-1 1.827243E+0 2.280456E-1 3.131313E-9 4.791026E-1 1.692108E+0 1.792174E-1 3.232323E-9 3.942446E-1 1.529039E+0 1.360576E-1 3.333333E-9 3.298616E-1 1.344166E+0 9.736546E-2 3.434343E-9 2.843564E-1 1.153322E+0 6.681549E-2 3.535354E-9 2.484481E-1 9.624776E-1 4.626914E-2 3.636364E-9 2.174744E-1 7.820729E-1 3.383740E-2 3.737374E-9 1.919684E-1 6.340530E-1 2.716064E-2 3.838384E-9 1.686739E-1 5.231897E-1 2.170966E-2 3.939394E-9 1.469195E-1 4.400866E-1 1.678796E-2 4.040404E-9 1.255760E-1 3.729997E-1 1.316259E-2 4.141414E-9 1.054419E-1 3.238478E-1 1.108705E-2 4.242424E-9 8.896494E-2 2.883943E-1 9.824099E-3 4.343434E-9 7.513509E-2 2.599414E-1 8.745707E-3 4.444444E-9 6.130525E-2 2.363358E-1 7.744684E-3 4.545455E-9 4.747540E-2 2.173520E-1 7.221758E-3 4.646465E-9 3.513773E-2 2.006736E-1 7.162819E-3 4.747475E-9 2.702993E-2 1.846642E-1 7.103880E-3 4.848485E-9 2.244858E-2 1.705870E-1 7.044941E-3 4.949495E-9 1.927487E-2 1.583885E-1 6.986402E-3 5.050505E-9 1.681644E-2 1.461899E-1 6.930236E-3 5.151515E-9 1.443350E-2 1.339914E-1 6.876027E-3 5.252525E-9 1.205056E-2 1.219014E-1 6.821818E-3 5.353535E-9 9.667625E-3 1.109810E-1 6.767609E-3 5.454545E-9 8.071626E-3 1.010090E-1 6.715782E-3 5.555556E-9 7.330086E-3 9.103695E-2 6.677621E-3 5.656566E-9 6.817658E-3 8.106491E-2 6.648982E-3 5.757576E-9 6.412327E-3 7.120662E-2 6.620342E-3 5.858586E-9 6.041270E-3 6.255304E-2 6.591703E-3 5.959596E-9 5.788082E-3 5.470970E-2 6.563794E-3 6.060606E-9 5.631229E-3 4.686635E-2 6.539951E-3 6.161616E-9 5.483994E-3 3.902301E-2 6.518481E-3 6.262626E-9 5.336759E-3 3.143221E-2 6.497010E-3 6.363636E-9 5.189524E-3 2.647682E-2 6.475540E-3 6.464646E-9 5.105698E-3 2.297830E-2 6.454421E-3 6.565657E-9 5.065292E-3 1.947978E-2 6.435211E-3 6.666667E-9 5.029059E-3 1.598127E-2 6.416923E-3 6.767677E-9 4.992826E-3 1.265975E-2 6.398635E-3 6.868687E-9 4.956593E-3 1.116200E-2 6.380346E-3 6.969697E-9 4.931569E-3 1.048146E-2 6.362422E-3 7.070707E-9 4.912950E-3 9.800916E-3 6.346433E-3 7.171717E-9 4.894917E-3 9.120374E-3 6.331205E-3 7.272727E-9 4.876885E-3 8.455970E-3 6.315976E-3 7.373737E-9 4.858852E-3 7.956008E-3 6.300747E-3 7.474747E-9 4.838288E-3 7.514546E-3 6.285919E-3 7.575758E-9 4.816526E-3 7.073084E-3 6.273183E-3 7.676768E-9 4.794662E-3 6.631622E-3 6.261097E-3 7.777778E-9 4.772797E-3 6.195294E-3 6.249011E-3 7.878788E-9 4.750932E-3 5.810767E-3 6.236925E-3 7.979798E-9 4.743194E-3 5.501678E-3 6.225078E-3 8.080808E-9 4.740933E-3 5.246968E-3 6.214452E-3 8.181818E-9 4.739102E-3 5.020211E-3 6.204117E-3 8.282828E-9 4.737272E-3 4.797777E-3 6.193781E-3 8.383838E-9 4.735441E-3 4.575343E-3 6.183446E-3 8.484848E-9 4.724781E-3 4.352910E-3 6.173285E-3 8.585859E-9 4.711362E-3 4.207874E-3 6.164008E-3 8.686869E-9 4.697754E-3 4.130076E-3 6.154882E-3 8.787879E-9 4.684146E-3 4.061000E-3 6.145755E-3 8.888889E-9 4.670538E-3 3.991924E-3 6.136629E-3 8.989899E-9 4.664669E-3 3.922848E-3 6.127982E-3 9.090909E-9 4.660698E-3 3.872194E-3 6.121725E-3 9.191919E-9 4.656832E-3 3.836329E-3 6.115727E-3 9.292929E-9 4.652966E-3 3.801725E-3 6.109729E-3 9.393939E-9 4.649100E-3 3.767121E-3 6.103731E-3 9.494949E-9 4.640286E-3 3.732517E-3 6.097513E-3 9.595960E-9 4.630555E-3 3.708462E-3 6.090217E-3 9.696970E-9 4.620793E-3 3.692256E-3 6.082864E-3 9.797980E-9 4.611030E-3 3.676354E-3 6.075512E-3 9.898990E-9 4.601267E-3 3.660451E-3 6.068159E-3 1.000000E-8 4.614774E-3 3.644549E-3 6.060806E-3 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 4.512301E-1 3.860083E-1 5.506323E-1 1.010101E-10 4.512308E-1 3.860428E-1 5.505661E-1 2.020202E-10 4.512546E-1 3.859897E-1 5.514203E-1 3.030303E-10 4.513948E-1 3.859330E-1 5.533341E-1 4.040404E-10 4.515351E-1 3.858762E-1 5.552479E-1 5.050505E-10 4.516964E-1 3.858226E-1 5.572717E-1 6.060606E-10 4.522911E-1 3.858327E-1 5.615452E-1 7.070707E-10 4.534326E-1 3.859019E-1 5.684249E-1 8.080808E-10 4.549906E-1 3.859712E-1 5.767536E-1 9.090909E-10 4.571803E-1 3.860405E-1 5.867151E-1 1.010101E-9 4.599242E-1 3.861212E-1 5.966766E-1 1.111111E-9 4.636478E-1 3.863223E-1 6.066956E-1 1.212121E-9 4.681022E-1 3.866777E-1 6.173689E-1 1.313131E-9 4.725567E-1 3.872622E-1 6.295258E-1 1.414141E-9 4.770111E-1 3.886436E-1 6.425003E-1 1.515152E-9 4.817278E-1 3.900250E-1 6.566652E-1 1.616162E-9 4.883095E-1 3.914065E-1 6.736371E-1 1.717172E-9 4.971985E-1 3.927879E-1 6.947145E-1 1.818182E-9 5.076097E-1 3.946845E-1 7.166719E-1 1.919192E-9 5.178476E-1 3.989126E-1 7.561016E-1 2.020202E-9 5.281293E-1 4.031068E-1 9.348529E-1 2.121212E-9 5.479961E-1 4.074480E-1 1.395740E+0 2.222222E-9 6.155316E-1 4.118614E-1 1.894161E+0 2.323232E-9 7.552839E-1 4.164905E-1 2.267608E+0 2.424242E-9 9.523638E-1 4.232693E-1 2.515910E+0 2.525253E-9 1.169763E+0 4.387895E-1 2.699171E+0 2.626263E-9 1.377671E+0 4.753148E-1 2.871098E+0 2.727273E-9 1.542345E+0 5.392279E-1 3.060366E+0 2.828283E-9 1.685725E+0 6.124119E-1 3.255363E+0 2.929293E-9 1.816451E+0 6.906512E-1 3.423474E+0 3.030303E-9 1.931004E+0 7.956115E-1 3.528869E+0 3.131313E-9 2.032622E+0 9.083302E-1 3.560392E+0 3.232323E-9 2.129932E+0 9.971665E-1 3.571697E+0 3.333333E-9 2.223779E+0 1.077035E+0 3.575219E+0 3.434343E-9 2.315845E+0 1.149731E+0 3.579573E+0 3.535354E-9 2.405422E+0 1.220715E+0 3.583458E+0 3.636364E-9 2.492409E+0 1.288644E+0 3.586179E+0 3.737374E-9 2.579192E+0 1.352733E+0 3.588607E+0 3.838384E-9 2.667940E+0 1.413314E+0 3.591035E+0 3.939394E-9 2.761052E+0 1.473895E+0 3.593187E+0 4.040404E-9 2.856128E+0 1.531961E+0 3.594624E+0 4.141414E-9 2.950519E+0 1.585886E+0 3.595636E+0 4.242424E-9 3.034585E+0 1.639281E+0 3.596648E+0 4.343434E-9 3.093821E+0 1.692675E+0 3.597660E+0 4.444444E-9 3.139044E+0 1.746070E+0 3.598488E+0 4.545455E-9 3.184267E+0 1.798547E+0 3.598895E+0 4.646465E-9 3.229490E+0 1.849430E+0 3.599072E+0 4.747475E-9 3.264056E+0 1.899482E+0 3.599249E+0 4.848485E-9 3.275842E+0 1.949076E+0 3.599426E+0 4.949495E-9 3.276334E+0 1.998349E+0 3.599570E+0 5.050505E-9 3.277416E+0 2.046704E+0 3.599646E+0 5.151515E-9 3.278705E+0 2.094208E+0 3.599688E+0 5.252525E-9 3.279994E+0 2.141358E+0 3.599731E+0 5.353535E-9 3.281283E+0 2.187626E+0 3.599773E+0 5.454545E-9 3.282571E+0 2.232975E+0 3.599807E+0 5.555556E-9 3.283917E+0 2.278035E+0 3.599827E+0 5.656566E-9 3.285106E+0 2.323190E+0 3.599839E+0 5.757576E-9 3.286177E+0 2.368477E+0 3.599852E+0 5.858586E-9 3.287396E+0 2.413807E+0 3.599865E+0 5.959596E-9 3.288699E+0 2.459136E+0 3.599873E+0 6.060606E-9 3.290002E+0 2.504466E+0 3.599875E+0 6.161616E-9 3.291304E+0 2.550378E+0 3.599873E+0 6.262626E-9 3.292498E+0 2.596823E+0 3.599871E+0 6.363636E-9 3.293514E+0 2.642583E+0 3.599870E+0 6.464646E-9 3.294464E+0 2.684613E+0 3.599873E+0 6.565657E-9 3.295415E+0 2.724804E+0 3.599883E+0 6.666667E-9 3.296366E+0 2.764995E+0 3.599897E+0 6.767677E-9 3.297006E+0 2.805186E+0 3.599910E+0 6.868687E-9 3.297177E+0 2.843745E+0 3.599923E+0 6.969697E-9 3.297201E+0 2.869949E+0 3.599930E+0 7.070707E-9 3.297224E+0 2.890947E+0 3.599925E+0 7.171717E-9 3.297247E+0 2.911944E+0 3.599918E+0 7.272727E-9 3.297433E+0 2.932942E+0 3.599910E+0 7.373737E-9 3.297845E+0 2.952614E+0 3.599902E+0 7.474747E-9 3.298318E+0 2.962393E+0 3.599902E+0 7.575758E-9 3.298791E+0 2.967461E+0 3.599913E+0 7.676768E-9 3.299264E+0 2.970827E+0 3.599926E+0 7.777778E-9 3.299509E+0 2.973178E+0 3.599939E+0 7.878788E-9 3.299454E+0 2.975342E+0 3.599952E+0 7.979798E-9 3.299335E+0 2.977506E+0 3.599956E+0 8.080808E-9 3.299216E+0 2.979670E+0 3.599951E+0 8.181818E-9 3.299097E+0 2.980994E+0 3.599943E+0 8.282828E-9 3.299108E+0 2.981611E+0 3.599935E+0 8.383838E-9 3.299280E+0 2.982117E+0 3.599928E+0 8.484848E-9 3.299479E+0 2.982622E+0 3.599927E+0 8.585859E-9 3.299678E+0 2.983127E+0 3.599936E+0 8.686869E-9 3.299877E+0 2.983694E+0 3.599946E+0 8.787879E-9 3.299951E+0 2.984307E+0 3.599956E+0 8.888889E-9 3.299881E+0 2.984926E+0 3.599965E+0 8.989899E-9 3.299793E+0 2.985545E+0 3.599968E+0 9.090909E-9 3.299706E+0 2.986164E+0 3.599962E+0 9.191919E-9 3.299618E+0 2.986726E+0 3.599956E+0 9.292929E-9 3.299614E+0 2.987247E+0 3.599949E+0 9.393939E-9 3.299701E+0 2.987765E+0 3.599943E+0 9.494949E-9 3.299795E+0 2.988283E+0 3.599944E+0 9.595960E-9 3.299888E+0 2.988800E+0 3.599953E+0 9.696970E-9 3.299982E+0 2.989679E+0 3.599963E+0 9.797980E-9 3.299978E+0 2.990791E+0 3.599973E+0 9.898990E-9 3.299873E+0 2.991909E+0 3.599982E+0 1.000000E-8 3.299765E+0 2.993028E+0 3.599992E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 4.636568E-3 3.418410E-3 5.917531E-3 1.010101E-10 4.858064E-3 3.582223E-3 6.200276E-3 2.020202E-10 4.936113E-3 3.636837E-3 6.229349E-3 3.030303E-10 4.902230E-3 3.650764E-3 6.166921E-3 4.040404E-10 4.868346E-3 3.664691E-3 6.104493E-3 5.050505E-10 4.833953E-3 3.674867E-3 6.038173E-3 6.060606E-10 4.787130E-3 3.609275E-3 5.889430E-3 7.070707E-10 4.689952E-3 3.473166E-3 5.594872E-3 8.080808E-10 4.480081E-3 3.337057E-3 5.112890E-3 9.090909E-10 4.103446E-3 3.200948E-3 4.501982E-3 1.010101E-9 3.611226E-3 3.053359E-3 3.891074E-3 1.111111E-9 2.793907E-3 2.785385E-3 3.274682E-3 1.212121E-9 1.714244E-3 2.364737E-3 2.595962E-3 1.313131E-9 6.345815E-4 1.739054E-3 1.695686E-3 1.414141E-9 -4.450811E-4 4.551090E-4 5.252042E-5 1.515152E-9 -1.664843E-3 -8.288358E-4 -2.671949E-3 1.616162E-9 -3.855712E-3 -2.112781E-3 -6.772326E-3 1.717172E-9 -7.065457E-3 -3.396725E-3 -1.092258E-2 1.818182E-9 -9.813785E-3 -4.917029E-3 -1.500289E-2 1.919192E-9 -8.956534E-3 -7.318440E-3 -3.856101E-2 2.020202E-9 -1.274528E-2 -8.462259E-3 3.585041E-2 2.121212E-9 -3.173224E-2 -7.582462E-3 6.405382E-1 2.222222E-9 -3.427195E-2 -6.041304E-3 1.498655E+0 2.323232E-9 1.420160E-1 -7.868483E-3 1.876931E+0 2.424242E-9 5.745938E-1 -1.673299E-2 2.144857E+0 2.525253E-9 1.090060E+0 -3.131400E-2 2.352702E+0 2.626263E-9 1.300733E+0 -2.156357E-2 2.509698E+0 2.727273E-9 1.444726E+0 5.612490E-2 2.647086E+0 2.828283E-9 1.574444E+0 2.143926E-1 2.754445E+0 2.929293E-9 1.694021E+0 4.629398E-1 2.814697E+0 3.030303E-9 1.803390E+0 7.674812E-1 2.832929E+0 3.131313E-9 1.897173E+0 1.000501E+0 2.836906E+0 3.232323E-9 1.983948E+0 1.102304E+0 2.839279E+0 3.333333E-9 2.065546E+0 1.169306E+0 2.840557E+0 3.434343E-9 2.144089E+0 1.236825E+0 2.841110E+0 3.535354E-9 2.219201E+0 1.300369E+0 2.841306E+0 3.636364E-9 2.288806E+0 1.360518E+0 2.841503E+0 3.737374E-9 2.351992E+0 1.415314E+0 2.840297E+0 3.838384E-9 2.406736E+0 1.464759E+0 2.835265E+0 3.939394E-9 2.443407E+0 1.512226E+0 2.827883E+0 4.040404E-9 2.463943E+0 1.559693E+0 2.820502E+0 4.141414E-9 2.478009E+0 1.605348E+0 2.813120E+0 4.242424E-9 2.488993E+0 1.647987E+0 2.806196E+0 4.343434E-9 2.492563E+0 1.689664E+0 2.800765E+0 4.444444E-9 2.491949E+0 1.730365E+0 2.797694E+0 4.545455E-9 2.491335E+0 1.770019E+0 2.796749E+0 4.646465E-9 2.490721E+0 1.808423E+0 2.796513E+0 4.747475E-9 2.490534E+0 1.845992E+0 2.796276E+0 4.848485E-9 2.491267E+0 1.882828E+0 2.796039E+0 4.949495E-9 2.492472E+0 1.918036E+0 2.795802E+0 5.050505E-9 2.493678E+0 1.952315E+0 2.795797E+0 5.151515E-9 2.494883E+0 1.984316E+0 2.796024E+0 5.252525E-9 2.495688E+0 2.013973E+0 2.796250E+0 5.353535E-9 2.495715E+0 2.042497E+0 2.796477E+0 5.454545E-9 2.495380E+0 2.067467E+0 2.796703E+0 5.555556E-9 2.495044E+0 2.087623E+0 2.796762E+0 5.656566E-9 2.494709E+0 2.105705E+0 2.796685E+0 5.757576E-9 2.494544E+0 2.119088E+0 2.796607E+0 5.858586E-9 2.494682E+0 2.126755E+0 2.796529E+0 5.959596E-9 2.494945E+0 2.132847E+0 2.796451E+0 6.060606E-9 2.495208E+0 2.138940E+0 2.796480E+0 6.161616E-9 2.495471E+0 2.145033E+0 2.796580E+0 6.262626E-9 2.495450E+0 2.148579E+0 2.796679E+0 6.363636E-9 2.494965E+0 2.149389E+0 2.796779E+0 6.464646E-9 2.494310E+0 2.149508E+0 2.796879E+0 6.565657E-9 2.493655E+0 2.149627E+0 2.796902E+0 6.666667E-9 2.493000E+0 2.149745E+0 2.796883E+0 6.767677E-9 2.492428E+0 2.149973E+0 2.796865E+0 6.868687E-9 2.491979E+0 2.150304E+0 2.796846E+0 6.969697E-9 2.491570E+0 2.150658E+0 2.796827E+0 7.070707E-9 2.491161E+0 2.151013E+0 2.796862E+0 7.171717E-9 2.490752E+0 2.151367E+0 2.796920E+0 7.272727E-9 2.490133E+0 2.151605E+0 2.796978E+0 7.373737E-9 2.489219E+0 2.151744E+0 2.797035E+0 7.474747E-9 2.488226E+0 2.151864E+0 2.797093E+0 7.575758E-9 2.487233E+0 2.151983E+0 2.797110E+0 7.676768E-9 2.486240E+0 2.152103E+0 2.797112E+0 7.777778E-9 2.485229E+0 2.152276E+0 2.797115E+0 7.878788E-9 2.484196E+0 2.152489E+0 2.797118E+0 7.979798E-9 2.483158E+0 2.152710E+0 2.797121E+0 8.080808E-9 2.482121E+0 2.152931E+0 2.797153E+0 8.181818E-9 2.481083E+0 2.153151E+0 2.797193E+0 8.282828E-9 2.479780E+0 2.153304E+0 2.797233E+0 8.383838E-9 2.478151E+0 2.153410E+0 2.797273E+0 8.484848E-9 2.476467E+0 2.153510E+0 2.797313E+0 8.585859E-9 2.474783E+0 2.153609E+0 2.797329E+0 8.686869E-9 2.473099E+0 2.153709E+0 2.797341E+0 8.787879E-9 2.471203E+0 2.153806E+0 2.797352E+0 8.888889E-9 2.469063E+0 2.153901E+0 2.797364E+0 8.989899E-9 2.466893E+0 2.153996E+0 2.797375E+0 9.090909E-9 2.464723E+0 2.154092E+0 2.797406E+0 9.191919E-9 2.462554E+0 2.154187E+0 2.797440E+0 9.292929E-9 2.460106E+0 2.154236E+0 2.797474E+0 9.393939E-9 2.457354E+0 2.154260E+0 2.797507E+0 9.494949E-9 2.454581E+0 2.154282E+0 2.797541E+0 9.595960E-9 2.451808E+0 2.154304E+0 2.797554E+0 9.696970E-9 2.449035E+0 2.154327E+0 2.797566E+0 9.797980E-9 2.446723E+0 2.154341E+0 2.797578E+0 9.898990E-9 2.444892E+0 2.154352E+0 2.797590E+0 1.000000E-8 2.443070E+0 2.154363E+0 2.797603E+0 | |[End data_io_a | |====================================================================== | [Model] data_io_b Model_type I/O Enable Active-Low Polarity Non-Inverting Vinh=2.0 Vinl=0.8 Vref=0.0 Vmeas=1.65 Rref=500 Cref=50p C_comp 8p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.216142E-1 1.671077E-1 2.927069E-1 -3.200000E+0 2.139292E-1 1.610092E-1 2.831465E-1 -3.100000E+0 2.063089E-1 1.549779E-1 2.736383E-1 -3.000000E+0 1.987527E-1 1.490133E-1 2.641816E-1 -2.900000E+0 1.912601E-1 1.431149E-1 2.547754E-1 -2.800000E+0 1.838305E-1 1.372824E-1 2.454190E-1 -2.700000E+0 1.764635E-1 1.315153E-1 2.361113E-1 -2.600000E+0 1.691585E-1 1.258134E-1 2.268516E-1 -2.500000E+0 1.619151E-1 1.201762E-1 2.176389E-1 -2.400000E+0 1.547328E-1 1.146035E-1 2.084724E-1 -2.300000E+0 1.476112E-1 1.090950E-1 1.993513E-1 -2.200000E+0 1.405500E-1 1.036504E-1 1.902745E-1 -2.100000E+0 1.335487E-1 9.826967E-2 1.812414E-1 -2.000000E+0 1.266070E-1 9.295266E-2 1.722511E-1 -1.900000E+0 1.197248E-1 8.769923E-2 1.633027E-1 -1.800000E+0 1.129020E-1 8.250916E-2 1.543956E-1 -1.700000E+0 1.061382E-1 7.738257E-2 1.455291E-1 -1.600000E+0 9.943330E-2 7.231964E-2 1.367028E-1 -1.500000E+0 9.278757E-2 6.732063E-2 1.279158E-1 -1.400000E+0 8.620127E-2 6.238600E-2 1.191679E-1 -1.300000E+0 7.967501E-2 5.751658E-2 1.104592E-1 -1.200000E+0 7.321014E-2 5.271407E-2 1.017904E-1 -1.100000E+0 6.681019E-2 4.798272E-2 9.316446E-2 -1.000000E+0 6.048800E-2 4.333677E-2 8.459579E-2 -9.000000E-1 5.432986E-2 3.886078E-2 7.622298E-2 -8.000000E-1 4.785683E-2 3.474029E-2 6.487570E-2 -7.000000E-1 4.239737E-2 3.067854E-2 5.788324E-2 -6.000000E-1 3.676289E-2 2.629909E-2 5.079338E-2 -5.000000E-1 3.076677E-2 2.180605E-2 4.313013E-2 -4.000000E-1 2.455717E-2 1.731899E-2 3.479872E-2 -3.000000E-1 1.831071E-2 1.286997E-2 2.607996E-2 -2.000000E-1 1.210026E-2 8.463020E-3 1.732734E-2 -1.000000E-1 5.988781E-3 4.162266E-3 8.628946E-3 0.0 -4.876029E-7 -3.404340E-7 -6.964984E-7 10.000000E-2 -5.811582E-3 -3.998872E-3 -8.443097E-3 2.000000E-1 -1.139636E-2 -7.816836E-3 -1.657985E-2 3.000000E-1 -1.675063E-2 -1.145109E-2 -2.440289E-2 4.000000E-1 -2.187085E-2 -1.489878E-2 -3.190795E-2 5.000000E-1 -2.675377E-2 -1.815851E-2 -3.909114E-2 6.000000E-1 -3.139634E-2 -2.126137E-2 -4.594878E-2 7.000000E-1 -3.582545E-2 -2.494061E-2 -5.246929E-2 8.000000E-1 -4.137112E-2 -3.505831E-2 -5.833787E-2 9.000000E-1 -5.872349E-2 -4.898383E-2 -6.610936E-2 1.000000E+0 -7.678978E-2 -6.029707E-2 -9.197374E-2 1.100000E+0 -9.099694E-2 -7.086993E-2 -1.157201E-1 1.200000E+0 -1.044251E-1 -8.111643E-2 -1.339383E-1 1.300000E+0 -1.174908E-1 -9.113136E-2 -1.510931E-1 1.400000E+0 -1.302748E-1 -1.009424E-1 -1.677527E-1 1.500000E+0 -1.428036E-1 -1.105616E-1 -1.840256E-1 1.600000E+0 -1.550877E-1 -1.199994E-1 -1.999492E-1 1.700000E+0 -1.671355E-1 -1.292700E-1 -2.155387E-1 1.800000E+0 -1.789576E-1 -1.383927E-1 -2.308035E-1 1.900000E+0 -1.905700E-1 -1.473898E-1 -2.457533E-1 2.000000E+0 -2.019940E-1 -1.562819E-1 -2.604017E-1 2.100000E+0 -2.132540E-1 -1.650845E-1 -2.747677E-1 2.200000E+0 -2.243738E-1 -1.738069E-1 -2.888749E-1 2.300000E+0 -2.353737E-1 -1.824522E-1 -3.027499E-1 2.400000E+0 -2.462691E-1 -1.910185E-1 -3.164185E-1 2.500000E+0 -2.570709E-1 -1.995003E-1 -3.299039E-1 2.600000E+0 -2.677861E-1 -2.078978E-1 -3.432244E-1 2.700000E+0 -2.784210E-1 -2.161979E-1 -3.563929E-1 2.800000E+0 -2.889957E-1 -2.243145E-1 -3.694168E-1 2.900000E+0 -2.995207E-1 -2.322022E-1 -3.823023E-1 3.000000E+0 -3.099278E-1 -2.397465E-1 -3.950733E-1 3.100000E+0 -3.202203E-1 -2.466707E-1 -4.077139E-1 3.200000E+0 -3.304077E-1 -2.523306E-1 -4.200839E-1 3.300000E+0 -3.404739E-1 -2.559684E-1 -4.321273E-1 3.400000E+0 -3.503912E-1 -2.582163E-1 -4.436674E-1 3.500000E+0 -3.601116E-1 -2.595102E-1 -4.541979E-1 3.600000E+0 -3.695415E-1 -2.602160E-1 -4.627085E-1 3.700000E+0 -3.784682E-1 -2.606034E-1 -4.693092E-1 3.800000E+0 -3.861007E-1 -2.607761E-1 -4.752053E-1 3.900000E+0 -3.905024E-1 -2.609476E-1 -4.807236E-1 4.000000E+0 -3.922682E-1 -2.613262E-1 -4.859041E-1 4.100000E+0 -3.929896E-1 -2.605609E-1 -4.907597E-1 4.200000E+0 -3.922784E-1 -2.587650E-1 -4.948385E-1 4.300000E+0 -3.926234E-1 -2.563694E-1 -4.970923E-1 4.400000E+0 -3.935989E-1 -2.535790E-1 -4.985880E-1 4.500000E+0 -3.929789E-1 -2.455435E-1 -4.985464E-1 4.600000E+0 -3.910487E-1 -2.325928E-1 -4.956987E-1 4.700000E+0 -3.885285E-1 -2.161880E-1 -4.971974E-1 4.800000E+0 -3.876638E-1 -1.953845E-1 -4.986589E-1 4.900000E+0 -3.821111E-1 -1.715296E-1 -4.982302E-1 5.000000E+0 -3.683536E-1 -1.466980E-1 -4.956223E-1 5.100000E+0 -3.498365E-1 -1.220892E-1 -4.928415E-1 5.200000E+0 -3.292354E-1 -9.874530E-2 -4.927911E-1 5.300000E+0 -3.050979E-1 -7.948070E-2 -4.870053E-1 5.400000E+0 -2.776134E-1 -6.854600E-2 -4.741998E-1 5.500000E+0 -2.494786E-1 -6.338400E-2 -4.590667E-1 5.600000E+0 -2.219328E-1 -6.066600E-2 -4.409322E-1 5.700000E+0 -1.954700E-1 -5.907400E-2 -4.206240E-1 5.800000E+0 -1.704090E-1 -5.808200E-2 -3.988197E-1 5.900000E+0 -1.473490E-1 -5.744300E-2 -3.732082E-1 6.000000E+0 -1.268270E-1 -5.702900E-2 -3.465210E-1 6.100000E+0 -1.108490E-1 -5.676700E-2 -3.205600E-1 6.200000E+0 -1.024410E-1 -5.661200E-2 -2.957630E-1 6.300000E+0 -9.845600E-2 -5.653600E-2 -2.721590E-1 6.400000E+0 -9.628600E-2 -5.651800E-2 -2.497150E-1 6.500000E+0 -9.498300E-2 -5.654600E-2 -2.285060E-1 6.600000E+0 -9.416400E-2 -5.661100E-2 -2.091250E-1 | [Pulldown] -3.300000E+0 -3.120000E-4 -4.800000E-5 -6.720000E-4 -3.200000E+0 -3.640000E-4 -5.800000E-5 -7.890000E-4 -3.100000E+0 -4.320000E-4 -7.200000E-5 -9.440000E-4 -3.000000E+0 -5.220000E-4 -9.200000E-5 -1.153000E-3 -2.900000E+0 -6.410000E-4 -1.180000E-4 -1.444000E-3 -2.800000E+0 -8.080000E-4 -1.560000E-4 -1.867000E-3 -2.700000E+0 -1.043000E-3 -2.100000E-4 -2.518000E-3 -2.600000E+0 -1.394000E-3 -2.880000E-4 -3.598000E-3 -2.500000E+0 -1.938000E-3 -4.090000E-4 -5.600000E-3 -2.400000E+0 -2.840000E-3 -5.950000E-4 -9.918000E-3 -2.300000E+0 -4.464400E-3 -9.030000E-4 -2.001620E-2 -2.200000E+0 -7.710200E-3 -1.436800E-3 -3.580900E-2 -2.100000E+0 -1.484820E-2 -2.419100E-3 -4.982950E-2 -2.000000E+0 -2.839900E-2 -4.389600E-3 -5.671980E-2 -1.900000E+0 -4.402430E-2 -8.655100E-3 -5.797660E-2 -1.800000E+0 -5.542250E-2 -1.752560E-2 -6.015590E-2 -1.700000E+0 -6.231240E-2 -3.006800E-2 -6.425240E-2 -1.600000E+0 -6.503230E-2 -4.020440E-2 -6.330060E-2 -1.500000E+0 -6.154780E-2 -4.529790E-2 -5.453710E-2 -1.400000E+0 -5.306050E-2 -4.483360E-2 -4.660920E-2 -1.300000E+0 -4.576260E-2 -3.914700E-2 -4.224970E-2 -1.200000E+0 -4.033790E-2 -3.363450E-2 -3.563190E-2 -1.100000E+0 -3.220070E-2 -2.921670E-2 -2.227110E-2 -1.000000E+0 -2.007259E-2 -2.261805E-2 -1.285586E-2 -9.000000E-1 -1.253947E-2 -1.443598E-2 -1.373156E-2 -8.000000E-1 -9.420214E-3 -8.830725E-3 -1.367764E-2 -7.000000E-1 -9.401926E-3 -6.064426E-3 -1.447612E-2 -6.000000E-1 -9.627679E-3 -5.939557E-3 -1.462169E-2 -5.000000E-1 -9.335630E-3 -5.877446E-3 -1.312471E-2 -4.000000E-1 -7.982033E-3 -5.418788E-3 -1.078704E-2 -3.000000E-1 -6.131761E-3 -4.304919E-3 -8.324275E-3 -2.000000E-1 -4.201351E-3 -2.931243E-3 -5.755066E-3 -1.000000E-1 -2.217045E-3 -1.525078E-3 -3.075933E-3 4.440892E-16 -1.849916E-4 -1.141341E-4 -2.834304E-4 1.000000E-1 1.779674E-3 1.229535E-3 2.454803E-3 2.000000E-1 3.591556E-3 2.466895E-3 4.987112E-3 3.000000E-1 5.821994E-3 3.923562E-3 8.220654E-3 4.000000E-1 9.317966E-3 6.694933E-2 1.269726E-2 5.000000E-1 1.431047E-1 1.136239E-1 1.474019E-2 6.000000E-1 1.868588E-1 1.391753E-1 2.139756E-1 7.000000E-1 2.202314E-1 1.604850E-1 2.808223E-1 8.000000E-1 2.517711E-1 1.740044E-1 3.222180E-1 9.000000E-1 2.810942E-1 1.777318E-1 3.603925E-1 1.000000E+0 3.045480E-1 1.788872E-1 3.933112E-1 1.100000E+0 3.141540E-1 1.797967E-1 4.090497E-1 1.200000E+0 3.163539E-1 1.806271E-1 4.124446E-1 1.300000E+0 3.179436E-1 1.813968E-1 4.150720E-1 1.400000E+0 3.194230E-1 1.821230E-1 4.175209E-1 1.500000E+0 3.208286E-1 1.828929E-1 4.198351E-1 1.600000E+0 3.221834E-1 1.850072E-1 4.220594E-1 1.700000E+0 3.235051E-1 1.938806E-1 4.242268E-1 1.800000E+0 3.248586E-1 2.076001E-1 4.263581E-1 1.900000E+0 3.279849E-1 2.209962E-1 4.284657E-1 2.000000E+0 3.418926E-1 2.322794E-1 4.305573E-1 2.100000E+0 3.624401E-1 2.409786E-1 4.326507E-1 2.200000E+0 3.824364E-1 2.472135E-1 4.360211E-1 2.300000E+0 3.999037E-1 2.515690E-1 4.527882E-1 2.400000E+0 4.143139E-1 2.548273E-1 4.778469E-1 2.500000E+0 4.256491E-1 2.574829E-1 5.023809E-1 2.600000E+0 4.342526E-1 2.597738E-1 5.244668E-1 2.700000E+0 4.408457E-1 2.618193E-1 5.435071E-1 2.800000E+0 4.459906E-1 2.636898E-1 5.591971E-1 2.900000E+0 4.502221E-1 2.654307E-1 5.715349E-1 3.000000E+0 4.539211E-1 2.670729E-1 5.811804E-1 3.100000E+0 4.572719E-1 2.686381E-1 5.889057E-1 3.200000E+0 4.603792E-1 2.701424E-1 5.953238E-1 3.300000E+0 4.633101E-1 2.715977E-1 6.007191E-1 3.400000E+0 4.661094E-1 2.730130E-1 6.053838E-1 3.500000E+0 4.688085E-1 2.743954E-1 6.097073E-1 3.600000E+0 4.714300E-1 2.757515E-1 6.138321E-1 3.700000E+0 4.739900E-1 2.770918E-1 6.178181E-1 3.800000E+0 4.764997E-1 2.784182E-1 6.217034E-1 3.900000E+0 4.789675E-1 2.798076E-1 6.255142E-1 4.000000E+0 4.814225E-1 2.811136E-1 6.292650E-1 4.100000E+0 4.838288E-1 2.823997E-1 6.329593E-1 4.200000E+0 4.863955E-1 2.836753E-1 6.366171E-1 4.300000E+0 4.888016E-1 2.849427E-1 6.402807E-1 4.400000E+0 4.911832E-1 2.862038E-1 6.429809E-1 4.500000E+0 4.935537E-1 2.874601E-1 6.478332E-1 4.600000E+0 4.959170E-1 2.887130E-1 6.515095E-1 4.700000E+0 4.982763E-1 2.899640E-1 6.551568E-1 4.800000E+0 5.006343E-1 2.912148E-1 6.588066E-1 4.900000E+0 5.029942E-1 2.924670E-1 6.624650E-1 5.000000E+0 5.053591E-1 2.937227E-1 6.661373E-1 5.100000E+0 5.077326E-1 2.949841E-1 6.698292E-1 5.200000E+0 5.101186E-1 2.962542E-1 6.735468E-1 5.300000E+0 5.125221E-1 2.975361E-1 6.772966E-1 5.400000E+0 5.149481E-1 2.988335E-1 6.810871E-1 5.500000E+0 5.174030E-1 3.001510E-1 6.849267E-1 5.600000E+0 5.198942E-1 3.014940E-1 6.888255E-1 5.700000E+0 5.224304E-1 3.028689E-1 6.927953E-1 5.800000E+0 5.250219E-1 3.042832E-1 6.968495E-1 5.900000E+0 5.276808E-1 3.057457E-1 7.010040E-1 6.000000E+0 5.304216E-1 3.072665E-1 7.052772E-1 6.100000E+0 5.332609E-1 3.088572E-1 7.096907E-1 6.200000E+0 5.362180E-1 3.105312E-1 7.142694E-1 6.300000E+0 5.393149E-1 3.123030E-1 7.190422E-1 6.400000E+0 5.425768E-1 3.141892E-1 7.240423E-1 6.500000E+0 5.460317E-1 3.162076E-1 7.293073E-1 6.600000E+0 5.497108E-1 3.183776E-1 7.348806E-1 | [GND Clamp] -3.300000E+0 -1.696285E+1 -1.647660E+1 -1.748900E+1 -3.200000E+0 -1.622232E+1 -1.577058E+1 -1.671005E+1 -3.100000E+0 -1.548156E+1 -1.506453E+1 -1.593073E+1 -3.000000E+0 -1.474055E+1 -1.435844E+1 -1.515101E+1 -2.900000E+0 -1.399927E+1 -1.365233E+1 -1.437084E+1 -2.800000E+0 -1.325769E+1 -1.294621E+1 -1.359017E+1 -2.700000E+0 -1.251581E+1 -1.224008E+1 -1.280895E+1 -2.600000E+0 -1.177362E+1 -1.153397E+1 -1.202715E+1 -2.500000E+0 -1.103113E+1 -1.082791E+1 -1.124476E+1 -2.400000E+0 -1.028839E+1 -1.012199E+1 -1.046188E+1 -2.300000E+0 -9.545523E+0 -9.416282E+0 -9.678861E+0 -2.200000E+0 -8.802815E+0 -8.710977E+0 -8.896829E+0 -2.100000E+0 -8.060859E+0 -8.006366E+0 -8.119397E+0 -2.000000E+0 -7.320939E+0 -7.302947E+0 -7.351826E+0 -1.900000E+0 -6.585896E+0 -6.601592E+0 -6.594840E+0 -1.800000E+0 -5.860166E+0 -5.903804E+0 -5.844351E+0 -1.700000E+0 -5.145031E+0 -5.212180E+0 -5.098289E+0 -1.600000E+0 -4.441064E+0 -4.530525E+0 -4.361693E+0 -1.500000E+0 -3.750057E+0 -3.861242E+0 -3.637087E+0 -1.400000E+0 -3.071147E+0 -3.206010E+0 -2.917332E+0 -1.300000E+0 -2.399762E+0 -2.565922E+0 -2.202342E+0 -1.200000E+0 -1.739623E+0 -1.938791E+0 -1.503924E+0 -1.100000E+0 -1.106460E+0 -1.331206E+0 -8.443128E-1 -1.000000E+0 -5.341800E-1 -7.656335E-1 -2.809985E-1 -9.000000E-1 -1.301346E-1 -2.987815E-1 -3.052397E-2 -8.000000E-1 -1.467205E-2 -5.581820E-2 -8.934923E-3 -7.000000E-1 -4.625002E-3 -7.347413E-3 -4.097209E-3 -6.000000E-1 -2.065600E-3 -2.641948E-3 -9.492148E-4 -5.000000E-1 -5.046054E-4 -1.187146E-3 -4.108132E-5 -4.000000E-1 -3.197583E-5 -2.853372E-4 -7.813417E-6 -3.000000E-1 -6.910449E-6 -2.607392E-5 -6.746226E-6 -2.000000E-1 -5.901006E-6 -6.341615E-6 -6.373427E-6 -1.000000E-1 -5.526395E-6 -5.082130E-6 -6.015151E-6 4.440892E-16 -5.168013E-6 -4.683886E-6 -5.657105E-6 1.000000E-1 -4.810030E-6 -4.324189E-6 -5.299061E-6 2.000000E-1 -4.452061E-6 -3.966201E-6 -4.941021E-6 3.000000E-1 -4.094083E-6 -3.608207E-6 -4.582982E-6 4.000000E-1 -3.736041E-6 -3.249692E-6 -4.224933E-6 5.000000E-1 -3.377634E-6 -2.885505E-6 -3.866845E-6 6.000000E-1 -3.014908E-6 -2.123274E-6 -3.508559E-6 7.000000E-1 -2.204474E-6 -1.690535E-6 -3.147957E-6 8.000000E-1 -1.774571E-6 -1.359996E-6 -2.320126E-6 9.000000E-1 -1.445913E-6 -1.034610E-6 -1.862931E-6 1.000000E+0 -1.120192E-6 -7.097158E-7 -1.535295E-6 1.100000E+0 -7.946445E-7 -3.853091E-7 -1.209335E-6 1.200000E+0 -4.692550E-7 -6.171503E-8 -8.834255E-7 1.300000E+0 -1.440915E-7 2.603503E-7 -5.575652E-7 1.400000E+0 1.807306E-7 5.790448E-7 -2.317691E-7 1.500000E+0 5.050029E-7 8.885498E-7 9.394126E-8 1.600000E+0 8.283078E-7 1.170385E-6 4.195321E-7 1.700000E+0 1.149684E-6 1.402859E-6 7.449507E-7 1.800000E+0 1.466435E-6 1.688879E-6 1.070108E-6 1.900000E+0 1.769268E-6 2.336953E-6 1.394840E-6 2.000000E+0 2.030742E-6 2.918075E-6 1.718819E-6 2.100000E+0 2.238405E-6 3.243312E-6 2.041269E-6 2.200000E+0 2.433775E-6 3.549037E-6 2.359940E-6 2.300000E+0 2.699588E-6 3.682195E-6 2.666220E-6 2.400000E+0 3.497875E-6 3.916125E-6 2.929155E-6 2.500000E+0 4.304760E-6 4.154848E-6 3.135195E-6 2.600000E+0 4.421860E-6 4.394006E-6 3.329074E-6 2.700000E+0 4.672488E-6 4.633175E-6 3.527345E-6 2.800000E+0 4.912663E-6 4.872314E-6 3.660892E-6 2.900000E+0 5.151822E-6 5.111424E-6 3.905627E-6 3.000000E+0 5.390765E-6 5.350577E-6 5.101053E-6 3.100000E+0 5.629557E-6 5.591416E-6 5.689279E-6 3.200000E+0 5.868209E-6 5.865522E-6 5.961261E-6 3.300000E+0 6.106777E-6 6.485206E-6 6.204050E-6 | [POWER Clamp] 0.0 6.106778E-6 5.350577E-6 6.921686E-6 -1.000000E-1 6.347392E-6 5.591416E-6 7.165962E-6 -2.000000E-1 6.645125E-6 5.865522E-6 7.690753E-6 -3.000000E-1 7.957697E-6 6.485216E-6 1.541482E-5 -4.000000E-1 1.798334E-5 8.302778E-6 1.003125E-4 -5.000000E-1 8.874147E-5 1.784041E-5 5.574129E-4 -6.000000E-1 3.912617E-4 6.815159E-5 1.658346E-3 -7.000000E-1 9.988133E-4 2.246020E-4 3.257517E-3 -8.000000E-1 7.640287E-5 2.877425E-5 1.422039E-3 -9.000000E-1 1.265125E-5 1.142016E-5 1.383155E-5 -1.000000E+0 1.335068E-5 1.213471E-5 1.463606E-5 -1.100000E+0 1.378274E-5 1.259240E-5 1.506769E-5 -1.200000E+0 1.419485E-5 1.300436E-5 1.548274E-5 -1.300000E+0 1.460216E-5 1.340948E-5 1.589398E-5 -1.400000E+0 1.500768E-5 1.381208E-5 1.630388E-5 -1.500000E+0 1.541240E-5 1.421356E-5 1.671465E-5 -1.600000E+0 1.581690E-5 1.461449E-5 1.722388E-5 -1.700000E+0 1.622612E-5 1.501527E-5 1.795227E-5 -1.800000E+0 1.673235E-5 1.541780E-5 1.838562E-5 -1.900000E+0 1.739025E-5 1.584404E-5 1.880325E-5 -2.000000E+0 1.783603E-5 1.640557E-5 1.922084E-5 -2.100000E+0 1.824881E-5 1.695583E-5 1.963858E-5 -2.200000E+0 1.866050E-5 1.738294E-5 2.005650E-5 -2.300000E+0 1.907235E-5 1.779135E-5 2.047459E-5 -2.400000E+0 1.948445E-5 1.819856E-5 2.089289E-5 -2.500000E+0 1.989679E-5 1.860596E-5 2.131140E-5 -2.600000E+0 2.030940E-5 1.901363E-5 2.173013E-5 -2.700000E+0 2.072228E-5 1.942160E-5 2.214911E-5 -2.800000E+0 2.113546E-5 1.982988E-5 2.256835E-5 -2.900000E+0 2.154894E-5 2.023847E-5 2.298789E-5 -3.000000E+0 2.196276E-5 2.064738E-5 2.340775E-5 -3.100000E+0 2.237692E-5 2.105661E-5 2.382796E-5 -3.200000E+0 2.279144E-5 2.146616E-5 2.424856E-5 -3.300000E+0 2.320635E-5 2.187604E-5 2.466958E-5 | [Ramp] dV/dt_r 1.526E+0/8.387E-10 1.316E+0/1.493E-9 1.756E+0/3.731E-10 dV/dt_f 1.789E+0/2.194E-9 1.433E+0/3.299E-9 1.947E+0/9.729E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.299940E+0 2.999929E+0 3.599951E+0 1.010101E-10 3.299959E+0 2.999940E+0 3.599978E+0 2.020202E-10 3.299980E+0 2.999964E+0 3.599981E+0 3.030303E-10 3.299981E+0 2.999967E+0 3.599993E+0 4.040404E-10 3.299982E+0 2.999971E+0 3.600004E+0 5.050505E-10 3.299993E+0 2.999981E+0 3.599997E+0 6.060606E-10 3.300002E+0 2.999990E+0 3.599991E+0 7.070707E-10 3.299996E+0 2.999990E+0 3.599997E+0 8.080808E-10 3.299991E+0 2.999991E+0 3.600005E+0 9.090909E-10 3.300009E+0 2.999996E+0 3.600025E+0 1.010101E-9 3.300028E+0 3.000002E+0 3.600046E+0 1.111111E-9 3.300058E+0 3.000025E+0 3.600069E+0 1.212121E-9 3.300089E+0 3.000050E+0 3.600091E+0 1.313131E-9 3.300131E+0 3.000095E+0 3.600116E+0 1.414141E-9 3.300179E+0 3.000143E+0 3.600148E+0 1.515152E-9 3.300261E+0 3.000214E+0 3.600237E+0 1.616162E-9 3.300363E+0 3.000298E+0 3.600360E+0 1.717172E-9 3.300561E+0 3.000462E+0 3.599962E+0 1.818182E-9 3.300578E+0 3.000670E+0 3.594747E+0 1.919192E-9 3.298325E+0 3.000860E+0 3.577140E+0 2.020202E-9 3.288049E+0 3.000387E+0 3.547678E+0 2.121212E-9 3.270879E+0 2.997707E+0 3.522654E+0 2.222222E-9 3.248937E+0 2.990064E+0 3.509607E+0 2.323232E-9 3.232298E+0 2.978791E+0 3.324265E+0 2.424242E-9 3.238160E+0 2.965640E+0 2.796480E+0 2.525253E-9 3.230486E+0 2.953231E+0 2.243204E+0 2.626263E-9 3.148087E+0 2.947071E+0 1.865143E+0 2.727273E-9 2.958016E+0 2.950346E+0 1.673880E+0 2.828283E-9 2.701970E+0 2.952995E+0 1.549684E+0 2.929293E-9 2.448254E+0 2.945730E+0 1.441770E+0 3.030303E-9 2.230215E+0 2.923623E+0 1.337142E+0 3.131313E-9 2.053652E+0 2.884791E+0 1.233191E+0 3.232323E-9 1.905431E+0 2.827842E+0 1.127918E+0 3.333333E-9 1.782858E+0 2.754711E+0 1.020333E+0 3.434343E-9 1.683537E+0 2.670150E+0 9.134731E-1 3.535354E-9 1.602676E+0 2.574656E+0 8.082513E-1 3.636364E-9 1.535783E+0 2.477418E+0 7.054644E-1 3.737374E-9 1.478768E+0 2.383212E+0 6.050975E-1 3.838384E-9 1.427601E+0 2.294349E+0 5.071962E-1 3.939394E-9 1.380363E+0 2.210372E+0 4.185992E-1 4.040404E-9 1.335446E+0 2.130668E+0 3.565695E-1 4.141414E-9 1.291686E+0 2.054267E+0 3.248101E-1 4.242424E-9 1.248650E+0 1.982073E+0 3.102782E-1 4.343434E-9 1.206102E+0 1.914223E+0 3.045221E-1 4.444444E-9 1.163728E+0 1.850207E+0 3.025713E-1 4.545455E-9 1.120868E+0 1.790895E+0 3.030521E-1 4.646465E-9 1.077402E+0 1.735258E+0 3.058266E-1 4.747475E-9 1.033743E+0 1.683840E+0 3.106010E-1 4.848485E-9 9.899350E-1 1.636148E+0 3.176092E-1 4.949495E-9 9.461028E-1 1.592435E+0 3.271145E-1 5.050505E-9 9.024482E-1 1.552323E+0 3.383013E-1 5.151515E-9 8.589048E-1 1.515766E+0 3.501558E-1 5.252525E-9 8.156736E-1 1.482221E+0 3.622324E-1 5.353535E-9 7.727462E-1 1.451446E+0 3.740261E-1 5.454545E-9 7.302303E-1 1.423157E+0 3.855787E-1 5.555556E-9 6.880769E-1 1.396986E+0 3.969279E-1 5.656566E-9 6.463941E-1 1.372680E+0 4.081013E-1 5.757576E-9 6.050951E-1 1.349854E+0 4.191183E-1 5.858586E-9 5.644109E-1 1.328457E+0 4.300164E-1 5.959596E-9 5.241970E-1 1.308107E+0 4.408232E-1 6.060606E-9 4.847418E-1 1.288704E+0 4.515765E-1 6.161616E-9 4.478078E-1 1.269945E+0 4.621816E-1 6.262626E-9 4.138581E-1 1.251808E+0 4.727204E-1 6.363636E-9 3.877692E-1 1.234149E+0 4.831791E-1 6.464646E-9 3.666698E-1 1.216831E+0 4.935320E-1 6.565657E-9 3.526163E-1 1.199723E+0 5.038220E-1 6.666667E-9 3.425022E-1 1.182842E+0 5.140749E-1 6.767677E-9 3.355479E-1 1.166146E+0 5.242220E-1 6.868687E-9 3.302654E-1 1.149603E+0 5.342700E-1 6.969697E-9 3.266003E-1 1.133226E+0 5.442577E-1 7.070707E-9 3.237387E-1 1.116934E+0 5.542097E-1 7.171717E-9 3.217598E-1 1.100631E+0 5.640573E-1 7.272727E-9 3.202039E-1 1.084247E+0 5.738139E-1 7.373737E-9 3.192391E-1 1.067754E+0 5.835132E-1 7.474747E-9 3.185541E-1 1.051270E+0 5.931787E-1 7.575758E-9 3.183793E-1 1.034769E+0 6.027391E-1 7.676768E-9 3.184231E-1 1.018193E+0 6.122144E-1 7.777778E-9 3.188623E-1 1.001580E+0 6.215761E-1 7.878788E-9 3.194745E-1 9.849728E-1 6.308568E-1 7.979798E-9 3.205032E-1 9.683701E-1 6.394344E-1 8.080808E-9 3.217178E-1 9.517385E-1 6.474592E-1 8.181818E-9 3.234804E-1 9.350925E-1 6.531040E-1 8.282828E-9 3.254596E-1 9.185056E-1 6.569844E-1 8.383838E-9 3.280711E-1 9.019464E-1 6.566355E-1 8.484848E-9 3.309022E-1 8.853823E-1 6.533506E-1 8.585859E-9 3.343733E-1 8.688149E-1 6.458971E-1 8.686869E-9 3.380417E-1 8.523214E-1 6.357601E-1 8.787879E-9 3.423021E-1 8.358576E-1 6.225614E-1 8.888889E-9 3.467162E-1 8.194393E-1 6.074886E-1 8.989899E-9 3.515841E-1 8.030371E-1 5.903606E-1 9.090909E-9 3.565462E-1 7.867541E-1 5.720086E-1 9.191919E-9 3.617725E-1 7.705120E-1 5.527006E-1 9.292929E-9 3.670363E-1 7.543689E-1 5.330207E-1 9.393939E-9 3.723798E-1 7.382568E-1 5.135531E-1 9.494949E-9 3.777238E-1 7.222871E-1 4.963091E-1 9.595960E-9 3.830319E-1 7.063596E-1 4.795885E-1 9.696970E-9 3.883260E-1 6.905588E-1 4.672189E-1 9.797980E-9 3.935391E-1 6.747927E-1 4.557809E-1 9.898990E-9 3.987385E-1 6.591779E-1 4.508794E-1 1.000000E-8 4.038644E-1 6.436015E-1 4.472402E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.443691E+0 2.145115E+0 2.812402E+0 1.010101E-10 2.443680E+0 2.145103E+0 2.812390E+0 2.020202E-10 2.443708E+0 2.145104E+0 2.812395E+0 3.030303E-10 2.443724E+0 2.145106E+0 2.812396E+0 4.040404E-10 2.443715E+0 2.145108E+0 2.812398E+0 5.050505E-10 2.443708E+0 2.145110E+0 2.812400E+0 6.060606E-10 2.443701E+0 2.145112E+0 2.812404E+0 7.070707E-10 2.443696E+0 2.145114E+0 2.812411E+0 8.080808E-10 2.443700E+0 2.145116E+0 2.812417E+0 9.090909E-10 2.443713E+0 2.145118E+0 2.812424E+0 1.010101E-9 2.443727E+0 2.145121E+0 2.812431E+0 1.111111E-9 2.443741E+0 2.145130E+0 2.812440E+0 1.212121E-9 2.443755E+0 2.145143E+0 2.812458E+0 1.313131E-9 2.443776E+0 2.145154E+0 2.812494E+0 1.414141E-9 2.443818E+0 2.145188E+0 2.812519E+0 1.515152E-9 2.443893E+0 2.145217E+0 2.812584E+0 1.616162E-9 2.443988E+0 2.145268E+0 2.812633E+0 1.717172E-9 2.443321E+0 2.145355E+0 2.811041E+0 1.818182E-9 2.437771E+0 2.145267E+0 2.799863E+0 1.919192E-9 2.428240E+0 2.144239E+0 2.771924E+0 2.020202E-9 2.413446E+0 2.142675E+0 2.738164E+0 2.121212E-9 2.375046E+0 2.137869E+0 2.704214E+0 2.222222E-9 2.326141E+0 2.128065E+0 2.608898E+0 2.323232E-9 2.269301E+0 2.114977E+0 2.287279E+0 2.424242E-9 2.181133E+0 2.100580E+0 1.708084E+0 2.525253E-9 2.014735E+0 2.084183E+0 1.139974E+0 2.626263E-9 1.745248E+0 2.062897E+0 7.347626E-1 2.727273E-9 1.426758E+0 2.032374E+0 5.061507E-1 2.828283E-9 1.107602E+0 1.991583E+0 3.681423E-1 2.929293E-9 8.170990E-1 1.921745E+0 2.800522E-1 3.030303E-9 6.116440E-1 1.824594E+0 2.200764E-1 3.131313E-9 4.815896E-1 1.687850E+0 1.723115E-1 3.232323E-9 3.936380E-1 1.523228E+0 1.296958E-1 3.333333E-9 3.279975E-1 1.336919E+0 9.218931E-2 3.434343E-9 2.821327E-1 1.144769E+0 6.215778E-2 3.535354E-9 2.462142E-1 9.526192E-1 4.260296E-2 3.636364E-9 2.160021E-1 7.711560E-1 3.333086E-2 3.737374E-9 1.894744E-1 6.240614E-1 2.510334E-2 3.838384E-9 1.660354E-1 5.088727E-1 1.687582E-2 3.939394E-9 1.443132E-1 4.203408E-1 1.132824E-2 4.040404E-9 1.238520E-1 3.648408E-1 1.018482E-2 4.141414E-9 1.033907E-1 3.208758E-1 9.441493E-3 4.242424E-9 8.379498E-2 2.822219E-1 8.823376E-3 4.343434E-9 6.639338E-2 2.515443E-1 8.216509E-3 4.444444E-9 5.120805E-2 2.296225E-1 7.609643E-3 4.545455E-9 4.005691E-2 2.108196E-1 7.192182E-3 4.646465E-9 3.244865E-2 1.949823E-1 7.039527E-3 4.747475E-9 2.484038E-2 1.802914E-1 6.940685E-3 4.848485E-9 1.816803E-2 1.665512E-1 6.866684E-3 4.949495E-9 1.460201E-2 1.542486E-1 6.801624E-3 5.050505E-9 1.321380E-2 1.424864E-1 6.736564E-3 5.151515E-9 1.182558E-2 1.307243E-1 6.671503E-3 5.252525E-9 1.043737E-2 1.189621E-1 6.613659E-3 5.353535E-9 9.132482E-3 1.078628E-1 6.572392E-3 5.454545E-9 8.097291E-3 9.775658E-2 6.539920E-3 5.555556E-9 7.377098E-3 8.799556E-2 6.507448E-3 5.656566E-9 6.896620E-3 7.823453E-2 6.474976E-3 5.757576E-9 6.536860E-3 6.847351E-2 6.443846E-3 5.858586E-9 6.197955E-3 5.963489E-2 6.415569E-3 5.959596E-9 5.859050E-3 5.202721E-2 6.388626E-3 6.060606E-9 5.520145E-3 4.481075E-2 6.361683E-3 6.161616E-9 5.321925E-3 3.759429E-2 6.334739E-3 6.262626E-9 5.246439E-3 3.037783E-2 6.310081E-3 6.363636E-9 5.191048E-3 2.485109E-2 6.289955E-3 6.464646E-9 5.135658E-3 2.134664E-2 6.271668E-3 6.565657E-9 5.080267E-3 1.842153E-2 6.253382E-3 6.666667E-9 5.039113E-3 1.549641E-2 6.235095E-3 6.767677E-9 5.008608E-3 1.257130E-2 6.217292E-3 6.868687E-9 4.979735E-3 1.066455E-2 6.200390E-3 6.969697E-9 4.950862E-3 9.857023E-3 6.183800E-3 7.070707E-9 4.921989E-3 9.328051E-3 6.167211E-3 7.171717E-9 4.897520E-3 8.799079E-3 6.150621E-3 7.272727E-9 4.875874E-3 8.270107E-3 6.136803E-3 7.373737E-9 4.854626E-3 7.787798E-3 6.127855E-3 7.474747E-9 4.833378E-3 7.351130E-3 6.120309E-3 7.575758E-9 4.812130E-3 6.924433E-3 6.112763E-3 7.676768E-9 4.795274E-3 6.497737E-3 6.105217E-3 7.777778E-9 4.780824E-3 6.071040E-3 6.096284E-3 7.878788E-9 4.766680E-3 5.695215E-3 6.085042E-3 7.979798E-9 4.752536E-3 5.387683E-3 6.073266E-3 8.080808E-9 4.738391E-3 5.134283E-3 6.061491E-3 8.181818E-9 4.727450E-3 4.897366E-3 6.049715E-3 8.282828E-9 4.718005E-3 4.661983E-3 6.041155E-3 8.383838E-9 4.708722E-3 4.493892E-3 6.037691E-3 8.484848E-9 4.699440E-3 4.380445E-3 6.035127E-3 8.585859E-9 4.690157E-3 4.274782E-3 6.032562E-3 8.686869E-9 4.678236E-3 4.169118E-3 6.029997E-3 8.787879E-9 4.665273E-3 4.063455E-3 6.025031E-3 8.888889E-9 4.652219E-3 3.991781E-3 6.016427E-3 8.989899E-9 4.639164E-3 3.945368E-3 6.007377E-3 9.090909E-9 4.626110E-3 3.901504E-3 5.998327E-3 9.191919E-9 4.618670E-3 3.857640E-3 5.989277E-3 9.292929E-9 4.613088E-3 3.813777E-3 5.984264E-3 9.393939E-9 4.607619E-3 3.783326E-3 5.985105E-3 9.494949E-9 4.602149E-3 3.762020E-3 5.986361E-3 9.595960E-9 4.596680E-3 3.741234E-3 5.987616E-3 9.696970E-9 4.587889E-3 3.720447E-3 5.988872E-3 9.797980E-9 4.578191E-3 3.699660E-3 5.985031E-3 9.898990E-9 4.568468E-3 3.667917E-3 5.974091E-3 1.000000E-8 4.558746E-3 3.629310E-3 5.963009E-3 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 4.531173E-1 3.880452E-1 5.522415E-1 1.010101E-10 4.531202E-1 3.880940E-1 5.521516E-1 2.020202E-10 4.529370E-1 3.880145E-1 5.519678E-1 3.030303E-10 4.529126E-1 3.879364E-1 5.527671E-1 4.040404E-10 4.529570E-1 3.878590E-1 5.543120E-1 5.050505E-10 4.532703E-1 3.877988E-1 5.573144E-1 6.060606E-10 4.538154E-1 3.877423E-1 5.622136E-1 7.070707E-10 4.547515E-1 3.877451E-1 5.682238E-1 8.080808E-10 4.561529E-1 3.877550E-1 5.768774E-1 9.090909E-10 4.579732E-1 3.878470E-1 5.860866E-1 1.010101E-9 4.605057E-1 3.879541E-1 5.967314E-1 1.111111E-9 4.634508E-1 3.881974E-1 6.075898E-1 1.212121E-9 4.671418E-1 3.884735E-1 6.190665E-1 1.313131E-9 4.712659E-1 3.889907E-1 6.312213E-1 1.414141E-9 4.760789E-1 3.895613E-1 6.442371E-1 1.515152E-9 4.813935E-1 3.904606E-1 6.584058E-1 1.616162E-9 4.879052E-1 3.914697E-1 6.743218E-1 1.717172E-9 4.954936E-1 3.930560E-1 6.940321E-1 1.818182E-9 5.057157E-1 3.950645E-1 7.157863E-1 1.919192E-9 5.154800E-1 3.989580E-1 7.361596E-1 2.020202E-9 5.239456E-1 4.027574E-1 8.461181E-1 2.121212E-9 5.340323E-1 4.069754E-1 1.243236E+0 2.222222E-9 5.692298E-1 4.115434E-1 1.738566E+0 2.323232E-9 6.860822E-1 4.154439E-1 2.173581E+0 2.424242E-9 8.769168E-1 4.199843E-1 2.456300E+0 2.525253E-9 1.080843E+0 4.286621E-1 2.647883E+0 2.626263E-9 1.313544E+0 4.503088E-1 2.819176E+0 2.727273E-9 1.486648E+0 5.011279E-1 3.001359E+0 2.828283E-9 1.633916E+0 5.768261E-1 3.197081E+0 2.929293E-9 1.769217E+0 6.501345E-1 3.372973E+0 3.030303E-9 1.891595E+0 7.327914E-1 3.504634E+0 3.131313E-9 1.996641E+0 8.505710E-1 3.557117E+0 3.232323E-9 2.094923E+0 9.542187E-1 3.569525E+0 3.333333E-9 2.190303E+0 1.037716E+0 3.574556E+0 3.434343E-9 2.283693E+0 1.113680E+0 3.579377E+0 3.535354E-9 2.374505E+0 1.185113E+0 3.583037E+0 3.636364E-9 2.462981E+0 1.254740E+0 3.586154E+0 3.737374E-9 2.550485E+0 1.322839E+0 3.588770E+0 3.838384E-9 2.639688E+0 1.387186E+0 3.591085E+0 3.939394E-9 2.732179E+0 1.447517E+0 3.593055E+0 4.040404E-9 2.828689E+0 1.505079E+0 3.594680E+0 4.141414E-9 2.924889E+0 1.560318E+0 3.595835E+0 4.242424E-9 3.016238E+0 1.614920E+0 3.596782E+0 4.343434E-9 3.097671E+0 1.668879E+0 3.597569E+0 4.444444E-9 3.164632E+0 1.722138E+0 3.598174E+0 4.545455E-9 3.215036E+0 1.774424E+0 3.598554E+0 4.646465E-9 3.245477E+0 1.825912E+0 3.598865E+0 4.747475E-9 3.263426E+0 1.876747E+0 3.599152E+0 4.848485E-9 3.270768E+0 1.926783E+0 3.599357E+0 4.949495E-9 3.274259E+0 1.976250E+0 3.599460E+0 5.050505E-9 3.276281E+0 2.025151E+0 3.599555E+0 5.151515E-9 3.277916E+0 2.073234E+0 3.599670E+0 5.252525E-9 3.279544E+0 2.120406E+0 3.599743E+0 5.353535E-9 3.281121E+0 2.167032E+0 3.599760E+0 5.454545E-9 3.282639E+0 2.212986E+0 3.599789E+0 5.555556E-9 3.283973E+0 2.258332E+0 3.599846E+0 5.656566E-9 3.285109E+0 2.303180E+0 3.599875E+0 5.757576E-9 3.286018E+0 2.347699E+0 3.599868E+0 5.858586E-9 3.286726E+0 2.392228E+0 3.599878E+0 5.959596E-9 3.288172E+0 2.437009E+0 3.599913E+0 6.060606E-9 3.290445E+0 2.482704E+0 3.599926E+0 6.161616E-9 3.292077E+0 2.529051E+0 3.599913E+0 6.262626E-9 3.292875E+0 2.575971E+0 3.599918E+0 6.363636E-9 3.293624E+0 2.622873E+0 3.599944E+0 6.464646E-9 3.294503E+0 2.668671E+0 3.599950E+0 6.565657E-9 3.295175E+0 2.713272E+0 3.599937E+0 6.666667E-9 3.295637E+0 2.755477E+0 3.599941E+0 6.767677E-9 3.296137E+0 2.795487E+0 3.599961E+0 6.868687E-9 3.296705E+0 2.831496E+0 3.599964E+0 6.969697E-9 3.297114E+0 2.864370E+0 3.599952E+0 7.070707E-9 3.297383E+0 2.892021E+0 3.599955E+0 7.171717E-9 3.297691E+0 2.916021E+0 3.599972E+0 7.272727E-9 3.298051E+0 2.934221E+0 3.599973E+0 7.373737E-9 3.298290E+0 2.948981E+0 3.599962E+0 7.474747E-9 3.298434E+0 2.958847E+0 3.599966E+0 7.575758E-9 3.298621E+0 2.966293E+0 3.599980E+0 7.676768E-9 3.298849E+0 2.970784E+0 3.599980E+0 7.777778E-9 3.298985E+0 2.974054E+0 3.599970E+0 7.878788E-9 3.299055E+0 2.976078E+0 3.599973E+0 7.979798E-9 3.299168E+0 2.977641E+0 3.599986E+0 8.080808E-9 3.299315E+0 2.978748E+0 3.599985E+0 8.181818E-9 3.299389E+0 2.979718E+0 3.599975E+0 8.282828E-9 3.299417E+0 2.980584E+0 3.599979E+0 8.383838E-9 3.299487E+0 2.981410E+0 3.599990E+0 8.484848E-9 3.299585E+0 2.982175E+0 3.599988E+0 8.585859E-9 3.299623E+0 2.982923E+0 3.599980E+0 8.686869E-9 3.299628E+0 2.983655E+0 3.599984E+0 8.787879E-9 3.299673E+0 2.984356E+0 3.599994E+0 8.888889E-9 3.299741E+0 2.984971E+0 3.599991E+0 8.989899E-9 3.299759E+0 2.985519E+0 3.599983E+0 9.090909E-9 3.299752E+0 2.985898E+0 3.599987E+0 9.191919E-9 3.299783E+0 2.986247E+0 3.599996E+0 9.292929E-9 3.299833E+0 2.986558E+0 3.599993E+0 9.393939E-9 3.299839E+0 2.987052E+0 3.599985E+0 9.494949E-9 3.299825E+0 2.988115E+0 3.599990E+0 9.595960E-9 3.299848E+0 2.989157E+0 3.599998E+0 9.696970E-9 3.299887E+0 2.990026E+0 3.599995E+0 9.797980E-9 3.299887E+0 2.990838E+0 3.599987E+0 9.898990E-9 3.299870E+0 2.991501E+0 3.599993E+0 1.000000E-8 3.299918E+0 2.992083E+0 3.600002E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 4.695848E-3 3.487697E-3 5.968104E-3 1.010101E-10 4.941913E-3 3.681737E-3 6.261249E-3 2.020202E-10 4.957828E-3 3.738027E-3 6.207987E-3 3.030303E-10 4.916339E-3 3.724489E-3 6.151277E-3 4.040404E-10 4.875093E-3 3.710009E-3 6.104214E-3 5.050505E-10 4.833724E-3 3.672942E-3 6.067193E-3 6.060606E-10 4.770429E-3 3.635316E-3 5.881876E-3 7.070707E-10 4.663982E-3 3.588946E-3 5.598249E-3 8.080808E-10 4.425396E-3 3.533060E-3 4.968634E-3 9.090909E-10 4.069872E-3 3.367740E-3 4.349400E-3 1.010101E-9 3.533609E-3 3.178270E-3 3.755541E-3 1.111111E-9 2.906467E-3 2.771453E-3 3.147145E-3 1.212121E-9 2.209609E-3 2.333621E-3 2.474066E-3 1.313131E-9 1.427568E-3 1.668344E-3 1.471300E-3 1.414141E-9 2.585049E-4 9.575996E-4 -3.406349E-4 1.515152E-9 -1.237649E-3 -3.244125E-5 -2.779077E-3 1.616162E-9 -3.686515E-3 -1.151601E-3 -6.776555E-3 1.717172E-9 -6.749310E-3 -2.948637E-3 -1.172635E-2 1.818182E-9 -1.055830E-2 -4.909557E-3 -1.477184E-2 1.919192E-9 -1.180487E-2 -7.622909E-3 -2.751204E-2 2.020202E-9 -8.069795E-3 -9.804986E-3 -3.470294E-2 2.121212E-9 -1.936390E-2 -9.212011E-3 3.713140E-1 2.222222E-9 -4.620837E-2 -6.598950E-3 1.284027E+0 2.323232E-9 2.001762E-2 -5.370843E-3 1.767066E+0 2.424242E-9 3.568321E-1 -1.025903E-2 2.059298E+0 2.525253E-9 8.722955E-1 -2.376508E-2 2.289757E+0 2.626263E-9 1.226679E+0 -3.824810E-2 2.459598E+0 2.727273E-9 1.381884E+0 -1.584374E-2 2.603110E+0 2.828283E-9 1.516404E+0 9.392036E-2 2.722138E+0 2.929293E-9 1.640611E+0 2.951981E-1 2.798394E+0 3.030303E-9 1.755442E+0 5.793545E-1 2.830555E+0 3.131313E-9 1.854745E+0 8.905295E-1 2.835667E+0 3.232323E-9 1.944747E+0 1.050561E+0 2.839080E+0 3.333333E-9 2.029007E+0 1.129268E+0 2.841016E+0 3.434343E-9 2.109243E+0 1.199350E+0 2.842341E+0 3.535354E-9 2.185996E+0 1.263764E+0 2.843109E+0 3.636364E-9 2.258482E+0 1.325338E+0 2.843409E+0 3.737374E-9 2.324530E+0 1.383732E+0 2.843018E+0 3.838384E-9 2.382625E+0 1.438506E+0 2.841824E+0 3.939394E-9 2.429940E+0 1.487842E+0 2.839401E+0 4.040404E-9 2.460228E+0 1.534342E+0 2.833600E+0 4.141414E-9 2.477375E+0 1.579425E+0 2.822273E+0 4.242424E-9 2.486325E+0 1.623358E+0 2.810951E+0 4.343434E-9 2.489568E+0 1.666336E+0 2.801791E+0 4.444444E-9 2.490503E+0 1.708176E+0 2.796579E+0 4.545455E-9 2.491316E+0 1.748756E+0 2.796117E+0 4.646465E-9 2.491978E+0 1.788386E+0 2.796068E+0 4.747475E-9 2.492459E+0 1.826917E+0 2.796056E+0 4.848485E-9 2.492907E+0 1.864233E+0 2.796116E+0 4.949495E-9 2.493413E+0 1.900429E+0 2.796197E+0 5.050505E-9 2.493894E+0 1.935252E+0 2.796301E+0 5.151515E-9 2.494305E+0 1.968215E+0 2.796371E+0 5.252525E-9 2.494671E+0 1.999322E+0 2.796406E+0 5.353535E-9 2.495008E+0 2.028283E+0 2.796457E+0 5.454545E-9 2.495284E+0 2.054917E+0 2.796522E+0 5.555556E-9 2.495486E+0 2.078032E+0 2.796564E+0 5.656566E-9 2.495630E+0 2.098008E+0 2.796587E+0 5.757576E-9 2.495728E+0 2.114062E+0 2.796624E+0 5.858586E-9 2.495759E+0 2.126490E+0 2.796672E+0 5.959596E-9 2.495720E+0 2.135378E+0 2.796704E+0 6.060606E-9 2.495626E+0 2.141365E+0 2.796723E+0 6.161616E-9 2.495487E+0 2.145175E+0 2.796755E+0 6.262626E-9 2.495286E+0 2.147452E+0 2.796795E+0 6.363636E-9 2.495028E+0 2.148804E+0 2.796822E+0 6.464646E-9 2.494719E+0 2.149601E+0 2.796841E+0 6.565657E-9 2.494374E+0 2.150104E+0 2.796870E+0 6.666667E-9 2.493973E+0 2.150452E+0 2.796905E+0 6.767677E-9 2.493523E+0 2.150726E+0 2.796930E+0 6.868687E-9 2.493028E+0 2.150965E+0 2.796949E+0 6.969697E-9 2.492499E+0 2.151185E+0 2.796977E+0 7.070707E-9 2.491917E+0 2.151394E+0 2.797008E+0 7.171717E-9 2.491289E+0 2.151603E+0 2.797031E+0 7.272727E-9 2.490616E+0 2.151814E+0 2.797051E+0 7.373737E-9 2.489908E+0 2.152020E+0 2.797078E+0 7.474747E-9 2.489141E+0 2.152222E+0 2.797106E+0 7.575758E-9 2.488327E+0 2.152423E+0 2.797129E+0 7.676768E-9 2.487457E+0 2.152624E+0 2.797149E+0 7.777778E-9 2.486547E+0 2.152816E+0 2.797175E+0 7.878788E-9 2.485563E+0 2.153000E+0 2.797201E+0 7.979798E-9 2.484522E+0 2.153179E+0 2.797223E+0 8.080808E-9 2.483405E+0 2.153356E+0 2.797244E+0 8.181818E-9 2.482234E+0 2.153519E+0 2.797268E+0 8.282828E-9 2.480959E+0 2.153671E+0 2.797293E+0 8.383838E-9 2.479610E+0 2.153817E+0 2.797315E+0 8.484848E-9 2.478146E+0 2.153959E+0 2.797335E+0 8.585859E-9 2.476603E+0 2.154083E+0 2.797359E+0 8.686869E-9 2.474907E+0 2.154197E+0 2.797383E+0 8.787879E-9 2.473106E+0 2.154303E+0 2.797404E+0 8.888889E-9 2.471131E+0 2.154406E+0 2.797424E+0 8.989899E-9 2.469042E+0 2.154489E+0 2.797447E+0 9.090909E-9 2.466747E+0 2.154564E+0 2.797470E+0 9.191919E-9 2.464318E+0 2.154630E+0 2.797491E+0 9.292929E-9 2.461713E+0 2.154693E+0 2.797511E+0 9.393939E-9 2.458999E+0 2.154737E+0 2.797533E+0 9.494949E-9 2.456214E+0 2.154773E+0 2.797555E+0 9.595960E-9 2.453390E+0 2.154802E+0 2.797576E+0 9.696970E-9 2.450748E+0 2.154829E+0 2.797596E+0 9.797980E-9 2.448219E+0 2.154839E+0 2.797617E+0 9.898990E-9 2.446068E+0 2.154840E+0 2.797639E+0 1.000000E-8 2.444138E+0 2.154846E+0 2.797658E+0 | |[End data_io_b | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.679578E+1 -1.727712E+1 -1.620342E+1 -3.200000E+0 -1.606245E+1 -1.653473E+1 -1.548412E+1 -3.100000E+0 -1.532952E+1 -1.579280E+1 -1.476514E+1 -3.000000E+0 -1.459701E+1 -1.505138E+1 -1.404649E+1 -2.900000E+0 -1.386499E+1 -1.431051E+1 -1.332823E+1 -2.800000E+0 -1.313348E+1 -1.357026E+1 -1.261039E+1 -2.700000E+0 -1.240256E+1 -1.283068E+1 -1.189301E+1 -2.600000E+0 -1.167229E+1 -1.209187E+1 -1.117617E+1 -2.500000E+0 -1.094276E+1 -1.135390E+1 -1.045992E+1 -2.400000E+0 -1.021407E+1 -1.061691E+1 -9.744345E+0 -2.300000E+0 -9.486330E+0 -9.881004E+0 -9.029552E+0 -2.200000E+0 -8.759695E+0 -9.146364E+0 -8.315665E+0 -2.100000E+0 -8.034348E+0 -8.413188E+0 -7.602842E+0 -2.000000E+0 -7.310526E+0 -7.681734E+0 -6.891287E+0 -1.900000E+0 -6.588535E+0 -6.952330E+0 -6.181270E+0 -1.800000E+0 -5.868781E+0 -6.225409E+0 -5.473153E+0 -1.700000E+0 -5.151823E+0 -5.501554E+0 -4.767445E+0 -1.600000E+0 -4.438464E+0 -4.781575E+0 -4.064884E+0 -1.500000E+0 -3.729870E+0 -4.066648E+0 -3.366625E+0 -1.400000E+0 -3.027907E+0 -3.358561E+0 -2.674519E+0 -1.300000E+0 -2.335752E+0 -2.660218E+0 -1.991993E+0 -1.200000E+0 -1.659452E+0 -1.976772E+0 -1.326237E+0 -1.100000E+0 -1.012592E+0 -1.318562E+0 -6.964952E-1 -1.000000E+0 -4.346117E-1 -7.104156E-1 -1.806994E-1 -9.000000E-1 -6.811751E-2 -2.264999E-1 -1.920974E-2 -8.000000E-1 -6.750889E-3 -2.375464E-2 -9.264212E-3 -7.000000E-1 -1.914921E-3 -1.999049E-3 -3.667999E-3 -6.000000E-1 -3.770860E-4 -2.870967E-4 -6.543895E-4 -5.000000E-1 -4.346264E-5 -4.074593E-5 -4.683744E-5 -4.000000E-1 -3.824400E-6 -4.722867E-6 -2.274013E-6 -3.000000E-1 -6.257290E-7 -4.065591E-7 -5.201234E-7 -2.000000E-1 -4.164492E-7 -2.576489E-8 -4.406021E-7 -1.000000E-1 -3.701621E-7 -1.467403E-9 -4.000057E-7 4.440892E-16 -3.300017E-7 -3.210555E-10 -3.600000E-7 1.000000E-1 -2.899989E-7 -2.462618E-10 -3.199999E-7 2.000000E-1 -2.499988E-7 -2.048018E-10 -2.800000E-7 3.000000E-1 -2.099988E-7 -1.643012E-10 -2.400000E-7 4.000000E-1 -1.699987E-7 -1.238982E-10 -2.000000E-7 5.000000E-1 -1.299987E-7 -8.353274E-11 -1.600000E-7 6.000000E-1 -8.999869E-8 -4.319167E-11 -1.200000E-7 7.000000E-1 -4.999866E-8 -2.868816E-12 -7.999997E-8 8.000000E-1 -9.998632E-9 3.743761E-11 -3.999997E-8 9.000000E-1 3.000139E-8 7.773071E-11 3.071442E-14 1.000000E+0 7.000142E-8 1.180087E-10 4.000003E-8 1.100000E+0 1.100014E-7 1.582752E-10 8.000003E-8 1.200000E+0 1.500015E-7 1.985301E-10 1.200000E-7 1.300000E+0 1.900015E-7 2.387743E-10 1.600000E-7 1.400000E+0 2.300015E-7 2.790053E-10 2.000000E-7 1.500000E+0 2.700015E-7 3.192273E-10 2.400000E-7 1.600000E+0 3.100015E-7 3.594360E-10 2.800000E-7 1.700000E+0 3.500015E-7 3.996385E-10 3.200000E-7 1.800000E+0 3.900016E-7 4.398304E-10 3.600000E-7 1.900000E+0 4.300016E-7 4.800098E-10 4.000000E-7 2.000000E+0 4.700016E-7 5.201812E-10 4.400000E-7 2.100000E+0 5.100016E-7 5.603464E-10 4.800000E-7 2.200000E+0 5.500016E-7 6.004992E-10 5.200000E-7 2.300000E+0 5.900016E-7 6.406449E-10 5.600000E-7 2.400000E+0 6.300016E-7 6.807816E-10 6.000000E-7 2.500000E+0 6.700016E-7 7.209113E-10 6.400000E-7 2.600000E+0 7.100016E-7 7.610304E-10 6.800000E-7 2.700000E+0 7.500016E-7 8.011440E-10 7.200000E-7 2.800000E+0 7.900016E-7 8.412471E-10 7.600000E-7 2.900000E+0 8.300016E-7 8.813501E-10 8.000000E-7 3.000000E+0 8.700016E-7 9.214425E-10 8.400000E-7 3.100000E+0 9.100016E-7 9.615313E-10 8.800000E-7 3.200000E+0 9.500016E-7 1.001613E-9 9.200000E-7 3.300000E+0 9.900016E-7 1.041691E-9 9.600000E-7 | [POWER Clamp] 0.0 9.900016E-7 9.214425E-10 1.080000E-6 -1.000000E-1 1.030002E-6 9.615313E-10 1.120000E-6 -2.000000E-1 1.070002E-6 1.001613E-9 1.160000E-6 -3.000000E-1 1.110002E-6 1.041691E-9 1.200000E-6 -4.000000E-1 1.150002E-6 1.081773E-9 1.240000E-6 -5.000000E-1 1.190002E-6 1.121851E-9 1.280000E-6 -6.000000E-1 1.230002E-6 1.161933E-9 1.320000E-6 -7.000000E-1 1.270002E-6 1.202022E-9 1.360000E-6 -8.000000E-1 1.310002E-6 1.242110E-9 1.400000E-6 -9.000000E-1 1.350002E-6 1.282219E-9 1.440000E-6 -1.000000E+0 1.390002E-6 1.322345E-9 1.480000E-6 -1.100000E+0 1.430002E-6 1.362487E-9 1.520000E-6 -1.200000E+0 1.470002E-6 1.402647E-9 1.560000E-6 -1.300000E+0 1.510002E-6 1.442842E-9 1.600000E-6 -1.400000E+0 1.550002E-6 1.483077E-9 1.640000E-6 -1.500000E+0 1.590002E-6 1.523361E-9 1.680000E-6 -1.600000E+0 1.630002E-6 1.563688E-9 1.720000E-6 -1.700000E+0 1.670002E-6 1.604082E-9 1.760000E-6 -1.800000E+0 1.710002E-6 1.644537E-9 1.800000E-6 -1.900000E+0 1.750002E-6 1.685080E-9 1.840000E-6 -2.000000E+0 1.790002E-6 1.725706E-9 1.880000E-6 -2.100000E+0 1.830002E-6 1.766431E-9 1.920000E-6 -2.200000E+0 1.870002E-6 1.807269E-9 1.960000E-6 -2.300000E+0 1.910002E-6 1.848218E-9 2.000000E-6 -2.400000E+0 1.950003E-6 1.889312E-9 2.040000E-6 -2.500000E+0 1.990003E-6 1.930552E-9 2.080000E-6 -2.600000E+0 2.030003E-6 1.971941E-9 2.120000E-6 -2.700000E+0 2.070003E-6 2.013493E-9 2.160000E-6 -2.800000E+0 2.110003E-6 2.055245E-9 2.200000E-6 -2.900000E+0 2.150004E-6 2.097185E-9 2.240000E-6 -3.000000E+0 2.190004E-6 2.139338E-9 2.280000E-6 -3.100000E+0 2.230004E-6 2.181718E-9 2.320000E-6 -3.200000E+0 2.270004E-6 2.224322E-9 2.360000E-6 -3.300000E+0 2.310005E-6 2.267182E-9 2.400000E-6 | |[End cntrl | |====================================================================== [End]