|******************************************************************************* | Fairchild Semiconductor Corporation | 8-bit LVT Buffer | IBIS Model of 74LVT244MTC (3.3V) | 20 TSSOP (MTC) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] lvt244mtc_300.ibs [File Rev] 1.0 [Date] Sept,9 '99 [Source] SPICE-to-IBIS translation | (Bench correlated model, bulk resistance added) | Temperature: 25C typ, -40C max, 85C min. [Notes] Generated by Christian Klein (Backplane and Modeling Applications Engineer) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | |******************************************************************************* | COMPONENT: LVT244MTC |******************************************************************************* | [Component] 74LVT244MTC [Manufacturer] Fairchild Semiconductor Corp | [Package] | variable typ min max R_pkg 0.1 0.1 0.1 L_pkg 1.5n 1.37n 1.59n C_pkg .1p .1p .1p | |******************************************************************************* |Package parameters for TSSOP (MTC) 20 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1* cntrl NA 1.59n 0.10p 2 I0 data_i NA 1.54n 0.10p 3 O4 data_o NA 1.49n 0.10p 4 I1 data_i NA 1.44n 0.10p 5 O5 data_o NA 1.37n 0.10p 6 I2 data_i NA 1.37n 0.10p 7 O6 data_o NA 1.44n 0.10p 8 I3 data_i NA 1.49n 0.10p 9 O7 data_o NA 1.54n 0.10p 10 GND GND NA 1.59n 0.10p 11 I7 data_i NA 1.59n 0.10p 12 O3 data_o NA 1.54n 0.10p 13 I6 data_i NA 1.49n 0.10p 14 O2 data_o NA 1.44n 0.10p 15 I5 data_i NA 1.37n 0.10p 16 O1 data_o NA 1.37n 0.10p 17 I4 data_i NA 1.44n 0.10p 18 O0 data_o NA 1.49n 0.10p 19 OE2* cntrl NA 1.54n 0.10p 20 VCC POWER NA 1.59n 0.10p | |************************************************************************ | Model data_i |************************************************************************ | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -7.1940E-01 -7.3310E-01 -7.0390E-01 -3.2000 -6.8890E-01 -7.0270E-01 -6.7340E-01 -3.1000 -6.5840E-01 -6.7220E-01 -6.4290E-01 -3.0000 -6.2790E-01 -6.4180E-01 -6.1240E-01 -2.9000 -5.9750E-01 -6.1140E-01 -5.8190E-01 -2.8000 -5.6710E-01 -5.8100E-01 -5.5140E-01 -2.7000 -5.3670E-01 -5.5070E-01 -5.2090E-01 -2.6000 -5.0630E-01 -5.2030E-01 -4.9050E-01 -2.5000 -4.7590E-01 -4.9000E-01 -4.6010E-01 -2.4000 -4.4560E-01 -4.5980E-01 -4.2970E-01 -2.3000 -4.1530E-01 -4.2960E-01 -3.9930E-01 -2.2000 -3.8510E-01 -3.9940E-01 -3.6900E-01 -2.1000 -3.5490E-01 -3.6930E-01 -3.3870E-01 -2.0000 -3.2480E-01 -3.3930E-01 -3.0850E-01 -1.9000 -2.9470E-01 -3.0930E-01 -2.7840E-01 -1.8000 -2.6470E-01 -2.7940E-01 -2.4830E-01 -1.7000 -2.3490E-01 -2.4960E-01 -2.1830E-01 -1.6000 -2.0510E-01 -2.2000E-01 -1.8840E-01 -1.5000 -1.7550E-01 -1.9050E-01 -1.5870E-01 -1.4000 -1.4620E-01 -1.6130E-01 -1.2920E-01 -1.3000 -1.1720E-01 -1.3230E-01 -1.0000E-01 -1.2000 -8.8640E-02 -1.0380E-01 -7.1390E-02 -1.1000 -6.0940E-02 -7.6060E-02 -4.3830E-02 -1.0000 -3.4870E-02 -4.9490E-02 -1.8880E-02 -0.9000 -1.2860E-02 -2.5430E-02 -2.6930E-03 -0.8000 -1.4800E-03 -7.4290E-03 -2.7840E-04 -0.7000 -8.9300E-05 -7.1480E-04 -1.6390E-04 -0.6000 -2.9190E-05 -5.2120E-05 -7.4580E-05 -0.5000 -9.8960E-06 -1.2250E-05 -9.9930E-06 -0.4000 -1.1520E-06 -2.9910E-06 -4.0090E-07 -0.3000 -6.1310E-08 -2.7460E-07 -9.8350E-09 -0.2000 -2.3790E-09 -1.5430E-08 -1.6420E-10 -0.1000 -6.5850E-11 -6.9300E-10 -2.1830E-12 0.0000 -1.024e-21 2.185e-19 -8.660e-23 0.1000 1.7450E-12 2.7370E-11 4.1360E-13 0.2000 2.2410E-12 2.9290E-11 8.1470E-13 0.3000 2.6960E-12 3.0200E-11 1.2150E-12 0.4000 3.1410E-12 3.1000E-11 1.6160E-12 0.5000 3.5830E-12 3.1760E-11 2.0170E-12 0.6000 4.0230E-12 3.2490E-11 2.4170E-12 0.7000 4.4600E-12 3.3210E-11 2.8180E-12 0.8000 4.8930E-12 3.3910E-11 3.2180E-12 0.9000 5.3270E-12 3.4590E-11 3.6190E-12 1.0000 5.7570E-12 3.5260E-11 4.0190E-12 1.1000 6.1870E-12 3.5920E-11 4.4200E-12 1.2000 6.6140E-12 3.6570E-11 4.8180E-12 1.3000 7.0410E-12 3.7210E-11 5.2200E-12 1.4000 7.4650E-12 3.7830E-11 5.6200E-12 1.5000 7.8880E-12 3.8450E-11 6.0210E-12 1.6000 8.3090E-12 3.9050E-11 6.4210E-12 1.7000 8.7290E-12 3.9650E-11 6.8200E-12 1.8000 9.1480E-12 4.0230E-11 7.2210E-12 1.9000 9.5660E-12 4.0800E-11 7.6210E-12 2.0000 9.9810E-12 4.1370E-11 8.0210E-12 2.1000 1.0400E-11 4.1920E-11 8.4200E-12 2.2000 1.0810E-11 4.2470E-11 8.8210E-12 2.3000 1.1220E-11 4.3010E-11 9.2210E-12 2.4000 1.1630E-11 4.3540E-11 9.6210E-12 2.5000 1.2050E-11 4.4060E-11 1.0020E-11 2.6000 1.2450E-11 4.4580E-11 1.0420E-11 2.7000 1.2860E-11 4.5080E-11 1.0820E-11 2.8000 1.3270E-11 4.5580E-11 1.1220E-11 2.9000 1.3680E-11 4.6080E-11 1.1620E-11 3.0000 1.4080E-11 4.6560E-11 1.2020E-11 3.1000 1.4490E-11 4.7050E-11 1.2420E-11 3.2000 1.4890E-11 4.7520E-11 1.2820E-11 3.3000 1.5300E-11 4.8000E-11 1.3220E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] data_i | |************************************************************************ | Model cntrl* |************************************************************************ | [Model] cntrl* Model_type Input Polarity Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -7.7460E-01 -7.7520E-01 -8.0170E-01 -3.2000 -7.4110E-01 -7.4290E-01 -7.6430E-01 -3.1000 -7.0770E-01 -7.1070E-01 -7.2740E-01 -3.0000 -6.7450E-01 -6.7860E-01 -6.9100E-01 -2.9000 -6.4150E-01 -6.4660E-01 -6.5500E-01 -2.8000 -6.0870E-01 -6.1470E-01 -6.1940E-01 -2.7000 -5.7600E-01 -5.8280E-01 -5.8420E-01 -2.6000 -5.4340E-01 -5.5100E-01 -5.4930E-01 -2.5000 -5.1100E-01 -5.1920E-01 -5.1480E-01 -2.4000 -4.7870E-01 -4.8750E-01 -4.8060E-01 -2.3000 -4.4660E-01 -4.5590E-01 -4.4670E-01 -2.2000 -4.1450E-01 -4.2440E-01 -4.1310E-01 -2.1000 -3.8260E-01 -3.9290E-01 -3.7970E-01 -2.0000 -3.5080E-01 -3.6150E-01 -3.4660E-01 -1.9000 -3.1910E-01 -3.3020E-01 -3.1380E-01 -1.8000 -2.8750E-01 -2.9900E-01 -2.8120E-01 -1.7000 -2.5610E-01 -2.6790E-01 -2.4880E-01 -1.6000 -2.2480E-01 -2.3690E-01 -2.1660E-01 -1.5000 -1.9370E-01 -2.0620E-01 -1.8480E-01 -1.4000 -1.6290E-01 -1.7560E-01 -1.5320E-01 -1.3000 -1.3230E-01 -1.4530E-01 -1.2210E-01 -1.2000 -1.0230E-01 -1.1540E-01 -9.1470E-02 -1.1000 -7.2940E-02 -8.6180E-02 -6.1890E-02 -1.0000 -4.5030E-02 -5.7990E-02 -3.4750E-02 -0.9000 -2.0590E-02 -3.1910E-02 -1.6170E-02 -0.8000 -6.1240E-03 -1.1090E-02 -8.8100E-03 -0.7000 -1.9070E-03 -1.8630E-03 -3.5540E-03 -0.6000 -3.8800E-04 -2.8590E-04 -6.4870E-04 -0.5000 -4.5360E-05 -4.0800E-05 -4.6320E-05 -0.4000 -3.6060E-06 -4.7330E-06 -1.7570E-06 -0.3000 -1.9470E-07 -4.0710E-07 -4.0200E-08 -0.2000 -7.3300E-09 -2.5450E-08 -6.0760E-10 -0.1000 -1.9280E-10 -1.1330E-09 -9.7990E-12 0.0000 -5.3300E-12 -2.4100E-11 -3.6210E-12 0.1000 -1.6490E-12 1.1170E-11 -3.1860E-12 0.2000 -1.1280E-12 1.3030E-11 -2.7850E-12 0.3000 -6.7260E-13 1.3930E-11 -2.3840E-12 0.4000 -2.2630E-13 1.4740E-11 -1.9840E-12 0.5000 2.1630E-13 1.5500E-11 -1.5830E-12 0.6000 6.5550E-13 1.6250E-11 -1.1820E-12 0.7000 1.0920E-12 1.6970E-11 -7.8160E-13 0.8000 1.5270E-12 1.7680E-11 -3.8150E-13 0.9000 1.9600E-12 1.8370E-11 1.9540E-14 1.0000 2.3910E-12 1.9050E-11 4.1920E-13 1.1000 2.8200E-12 1.9720E-11 8.2070E-13 1.2000 3.2480E-12 2.0370E-11 1.2190E-12 1.3000 3.6740E-12 2.1020E-11 1.6220E-12 1.4000 4.1000E-12 2.1650E-11 2.0210E-12 1.5000 4.5230E-12 2.2270E-11 2.4220E-12 1.6000 4.9430E-12 2.2880E-11 2.8220E-12 1.7000 5.3640E-12 2.3480E-11 3.2220E-12 1.8000 5.7830E-12 2.4070E-11 3.6210E-12 1.9000 6.2000E-12 2.4660E-11 4.0230E-12 2.0000 6.6150E-12 2.5230E-11 4.4220E-12 2.1000 7.0310E-12 2.5790E-11 4.8210E-12 2.2000 7.4430E-12 2.6350E-11 5.2220E-12 2.3000 7.8590E-12 2.6890E-11 5.6220E-12 2.4000 8.2690E-12 2.7430E-11 6.0200E-12 2.5000 8.6790E-12 2.7960E-11 6.4220E-12 2.6000 9.0900E-12 2.8480E-11 6.8210E-12 2.7000 9.4960E-12 2.8990E-11 7.2210E-12 2.8000 9.9070E-12 2.9500E-11 7.6220E-12 2.9000 1.0310E-11 3.0000E-11 8.0220E-12 3.0000 1.0720E-11 3.0490E-11 8.4220E-12 3.1000 1.1120E-11 3.0980E-11 8.8230E-12 3.2000 1.1530E-11 3.1460E-11 9.2230E-12 3.3000 1.1930E-11 3.1940E-11 9.6210E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl* | | |************************************************************************ | Model cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -7.7460E-01 -7.7520E-01 -8.0170E-01 -3.2000 -7.4110E-01 -7.4290E-01 -7.6430E-01 -3.1000 -7.0770E-01 -7.1070E-01 -7.2740E-01 -3.0000 -6.7450E-01 -6.7860E-01 -6.9100E-01 -2.9000 -6.4150E-01 -6.4660E-01 -6.5500E-01 -2.8000 -6.0870E-01 -6.1470E-01 -6.1940E-01 -2.7000 -5.7600E-01 -5.8280E-01 -5.8420E-01 -2.6000 -5.4340E-01 -5.5100E-01 -5.4930E-01 -2.5000 -5.1100E-01 -5.1920E-01 -5.1480E-01 -2.4000 -4.7870E-01 -4.8750E-01 -4.8060E-01 -2.3000 -4.4660E-01 -4.5590E-01 -4.4670E-01 -2.2000 -4.1450E-01 -4.2440E-01 -4.1310E-01 -2.1000 -3.8260E-01 -3.9290E-01 -3.7970E-01 -2.0000 -3.5080E-01 -3.6150E-01 -3.4660E-01 -1.9000 -3.1910E-01 -3.3020E-01 -3.1380E-01 -1.8000 -2.8750E-01 -2.9900E-01 -2.8120E-01 -1.7000 -2.5610E-01 -2.6790E-01 -2.4880E-01 -1.6000 -2.2480E-01 -2.3690E-01 -2.1660E-01 -1.5000 -1.9370E-01 -2.0620E-01 -1.8480E-01 -1.4000 -1.6290E-01 -1.7560E-01 -1.5320E-01 -1.3000 -1.3230E-01 -1.4530E-01 -1.2210E-01 -1.2000 -1.0230E-01 -1.1540E-01 -9.1470E-02 -1.1000 -7.2940E-02 -8.6180E-02 -6.1890E-02 -1.0000 -4.5030E-02 -5.7990E-02 -3.4750E-02 -0.9000 -2.0590E-02 -3.1910E-02 -1.6170E-02 -0.8000 -6.1240E-03 -1.1090E-02 -8.8100E-03 -0.7000 -1.9070E-03 -1.8630E-03 -3.5540E-03 -0.6000 -3.8800E-04 -2.8590E-04 -6.4870E-04 -0.5000 -4.5360E-05 -4.0800E-05 -4.6320E-05 -0.4000 -3.6060E-06 -4.7330E-06 -1.7570E-06 -0.3000 -1.9470E-07 -4.0710E-07 -4.0200E-08 -0.2000 -7.3300E-09 -2.5450E-08 -6.0760E-10 -0.1000 -1.9280E-10 -1.1330E-09 -9.7990E-12 0.0000 -5.3300E-12 -2.4100E-11 -3.6210E-12 0.1000 -1.6490E-12 1.1170E-11 -3.1860E-12 0.2000 -1.1280E-12 1.3030E-11 -2.7850E-12 0.3000 -6.7260E-13 1.3930E-11 -2.3840E-12 0.4000 -2.2630E-13 1.4740E-11 -1.9840E-12 0.5000 2.1630E-13 1.5500E-11 -1.5830E-12 0.6000 6.5550E-13 1.6250E-11 -1.1820E-12 0.7000 1.0920E-12 1.6970E-11 -7.8160E-13 0.8000 1.5270E-12 1.7680E-11 -3.8150E-13 0.9000 1.9600E-12 1.8370E-11 1.9540E-14 1.0000 2.3910E-12 1.9050E-11 4.1920E-13 1.1000 2.8200E-12 1.9720E-11 8.2070E-13 1.2000 3.2480E-12 2.0370E-11 1.2190E-12 1.3000 3.6740E-12 2.1020E-11 1.6220E-12 1.4000 4.1000E-12 2.1650E-11 2.0210E-12 1.5000 4.5230E-12 2.2270E-11 2.4220E-12 1.6000 4.9430E-12 2.2880E-11 2.8220E-12 1.7000 5.3640E-12 2.3480E-11 3.2220E-12 1.8000 5.7830E-12 2.4070E-11 3.6210E-12 1.9000 6.2000E-12 2.4660E-11 4.0230E-12 2.0000 6.6150E-12 2.5230E-11 4.4220E-12 2.1000 7.0310E-12 2.5790E-11 4.8210E-12 2.2000 7.4430E-12 2.6350E-11 5.2220E-12 2.3000 7.8590E-12 2.6890E-11 5.6220E-12 2.4000 8.2690E-12 2.7430E-11 6.0200E-12 2.5000 8.6790E-12 2.7960E-11 6.4220E-12 2.6000 9.0900E-12 2.8480E-11 6.8210E-12 2.7000 9.4960E-12 2.8990E-11 7.2210E-12 2.8000 9.9070E-12 2.9500E-11 7.6220E-12 2.9000 1.0310E-11 3.0000E-11 8.0220E-12 3.0000 1.0720E-11 3.0490E-11 8.4220E-12 3.1000 1.1120E-11 3.0980E-11 8.8230E-12 3.2000 1.1530E-11 3.1460E-11 9.2230E-12 3.3000 1.1930E-11 3.1940E-11 9.6210E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas =1.5000E+00 Cref =5.0000E-11 Rref = 0.500E+03 Vref = 0.000 C_comp 8.8000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.3000 -1.6000E-02 -1.4000E-02 -1.7000E-02 -3.1000 -1.6000E-02 -1.4000E-02 -1.6000E-02 -2.9000 -1.4000E-02 -1.3000E-02 -1.5000E-02 -2.7000 -1.3000E-02 -1.2000E-02 -1.4000E-02 -2.5000 -1.2000E-02 -1.1000E-02 -1.3000E-02 -2.3000 -1.1000E-02 -1.0000E-02 -1.3000E-02 -2.1000 -1.0000E-02 -9.0000E-03 -1.5000E-02 -1.9000 -1.3400E-02 -8.0000E-03 -3.2500E-02 -1.7000 -2.4500E-02 -1.0500E-02 -2.2900E-02 -1.5000 -8.3000E-03 -1.2000E-02 -1.0000E-02 -1.0000 -1.0280E-02 -6.2000E-03 -1.6170E-02 -0.9000 -1.2030E-02 -7.2300E-03 -1.8444E-02 -0.8000 -1.2832E-02 -8.3700E-03 -1.7994E-02 -0.7000 -1.2472E-02 -8.4240E-03 -1.7309E-02 -0.6000 -1.1549E-02 -8.0377E-03 -1.5666E-02 -0.5000 -9.9606E-03 -7.1241E-03 -1.3388E-02 -0.4000 -8.1205E-03 -5.8159E-03 -1.0970E-02 -0.3000 -6.2129E-03 -4.4165E-03 -8.4540E-03 -0.2000 -4.2500E-03 -2.9940E-03 -5.8310E-03 -0.1000 -2.2360E-03 -1.5580E-03 -3.0990E-03 0.0000 -1.7610E-04 -1.1530E-04 -2.5490E-04 0.1000 1.8650E-03 1.3460E-03 2.5450E-03 0.2000 5.5160E-03 1.4480E-02 5.9790E-03 0.3000 6.3120E-02 4.6940E-02 7.4250E-02 0.4000 9.3550E-02 7.0190E-02 1.1770E-01 0.5000 1.2220E-01 9.1530E-02 1.4960E-01 0.6000 1.4990E-01 1.0790E-01 1.7460E-01 0.7000 1.7420E-01 1.1500E-01 1.9350E-01 0.8000 1.8670E-01 1.1660E-01 2.1010E-01 0.9000 1.8940E-01 1.1740E-01 2.2420E-01 1.0000 1.9080E-01 1.1820E-01 2.3120E-01 1.1000 1.9210E-01 1.1890E-01 2.3340E-01 1.2000 1.9330E-01 1.1950E-01 2.3530E-01 1.3000 1.9440E-01 1.2010E-01 2.3710E-01 1.4000 1.9540E-01 1.2060E-01 2.3860E-01 1.5000 1.9630E-01 1.2100E-01 2.4000E-01 1.6000 1.9710E-01 1.2150E-01 2.4140E-01 1.7000 1.9800E-01 1.2190E-01 2.4260E-01 1.8000 1.9870E-01 1.2260E-01 2.4380E-01 1.9000 1.9950E-01 1.2570E-01 2.4500E-01 2.0000 2.0030E-01 1.3160E-01 2.4620E-01 2.1000 2.0110E-01 1.3780E-01 2.4740E-01 2.2000 2.0260E-01 1.4300E-01 2.4850E-01 2.3000 2.0840E-01 1.4690E-01 2.4970E-01 2.4000 2.1650E-01 1.4960E-01 2.5080E-01 2.5000 2.2440E-01 1.5140E-01 2.5190E-01 2.6000 2.3110E-01 1.5270E-01 2.5320E-01 2.7000 2.3640E-01 1.5390E-01 2.5780E-01 2.8000 2.4030E-01 1.5490E-01 2.6640E-01 2.9000 2.4320E-01 1.5590E-01 2.7530E-01 3.0000 2.4540E-01 1.5680E-01 2.8330E-01 3.1000 2.4730E-01 1.5770E-01 2.9000E-01 3.2000 2.4900E-01 1.5850E-01 2.9540E-01 3.3000 2.5050E-01 1.5930E-01 2.9970E-01 3.4000 2.5200E-01 1.6010E-01 3.0300E-01 3.5000 2.5340E-01 1.6090E-01 3.0560E-01 3.6000 2.5480E-01 1.6170E-01 3.0790E-01 3.7000 2.5620E-01 1.6240E-01 3.1000E-01 3.8000 2.5760E-01 1.6310E-01 3.1200E-01 3.9000 2.5890E-01 1.6390E-01 3.1400E-01 4.0000 2.6020E-01 1.6460E-01 3.1590E-01 4.1000 2.6150E-01 1.6530E-01 3.1800E-01 4.2000 2.6280E-01 1.6600E-01 3.2000E-01 4.3000 2.6400E-01 1.6670E-01 3.2190E-01 4.5000 2.6650E-01 1.6810E-01 3.2560E-01 4.7000 2.6900E-01 1.6950E-01 3.2930E-01 4.9000 2.7160E-01 1.7100E-01 3.3300E-01 5.1000 2.7410E-01 1.7240E-01 3.3690E-01 5.3000 2.7670E-01 1.7390E-01 3.4080E-01 5.5000 2.7950E-01 1.7540E-01 3.4490E-01 5.7000 2.8230E-01 1.7670E-01 3.4920E-01 5.9000 2.8530E-01 1.7670E-01 3.5380E-01 6.1000 2.8820E-01 1.7670E-01 3.5870E-01 6.6000 2.8820E-01 1.7670E-01 3.5870E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -3.3000 2.0810E-01 1.5770E-01 2.7570E-01 -3.1000 1.9380E-01 1.4630E-01 2.5780E-01 -2.9000 1.7960E-01 1.3510E-01 2.4010E-01 -2.7000 1.6570E-01 1.2420E-01 2.2250E-01 -2.5000 1.5210E-01 1.1350E-01 2.0510E-01 -2.3000 1.3860E-01 1.0300E-01 1.8790E-01 -2.1000 1.2540E-01 9.2790E-02 1.7080E-01 -1.9000 1.1240E-01 8.2820E-02 1.5390E-01 -1.7000 9.9680E-02 7.3080E-02 1.3720E-01 -1.5000 8.7140E-02 6.3580E-02 1.2060E-01 -1.0000 5.6760E-02 4.0870E-02 7.9730E-02 -0.9000 5.0850E-02 3.6520E-02 7.1660E-02 -0.8000 4.5000E-02 3.2220E-02 6.3620E-02 -0.7000 3.9200E-02 2.7990E-02 5.5610E-02 -0.6000 3.3450E-02 2.3810E-02 4.7630E-02 -0.5000 2.7760E-02 1.9710E-02 3.9860E-02 -0.4000 2.2190E-02 1.5760E-02 3.2480E-02 -0.3000 1.6850E-02 1.1900E-02 2.4480E-02 -0.2000 1.1210E-02 7.8660E-03 1.6280E-02 -0.1000 5.5410E-03 3.8690E-03 8.0970E-03 0.0000 -5.2310E-11 -4.7000E-12 -1.1359E-10 0.1000 -5.3620E-03 -3.7030E-03 -7.9020E-03 0.2000 -1.0510E-02 -7.2340E-03 -1.5510E-02 0.3000 -1.5450E-02 -1.0590E-02 -2.2830E-02 0.4000 -2.0090E-02 -1.3770E-02 -2.9840E-02 0.5000 -2.4470E-02 -1.6770E-02 -3.6180E-02 0.6000 -2.8700E-02 -1.9620E-02 -4.2170E-02 0.7000 -3.2760E-02 -2.3020E-02 -4.8140E-02 0.8000 -3.8260E-02 -3.0240E-02 -5.3860E-02 0.9000 -5.0050E-02 -3.7690E-02 -6.1950E-02 1.0000 -5.9840E-02 -4.4780E-02 -7.9850E-02 1.1000 -6.9120E-02 -5.1730E-02 -9.2730E-02 1.2000 -7.8180E-02 -5.8540E-02 -1.0490E-01 1.3000 -8.7030E-02 -6.5190E-02 -1.1660E-01 1.4000 -9.5670E-02 -7.1690E-02 -1.2810E-01 1.5000 -1.0410E-01 -7.8020E-02 -1.3930E-01 1.6000 -1.1230E-01 -8.4190E-02 -1.5020E-01 1.7000 -1.2030E-01 -9.0210E-02 -1.6090E-01 1.8000 -1.2810E-01 -9.6100E-02 -1.7120E-01 1.9000 -1.3570E-01 -1.0190E-01 -1.8120E-01 2.0000 -1.4310E-01 -1.0760E-01 -1.9100E-01 2.1000 -1.5040E-01 -1.1320E-01 -2.0050E-01 2.2000 -1.5750E-01 -1.1870E-01 -2.0980E-01 2.3000 -1.6460E-01 -1.2420E-01 -2.1880E-01 2.4000 -1.7150E-01 -1.2960E-01 -2.2770E-01 2.5000 -1.7830E-01 -1.3500E-01 -2.3640E-01 2.6000 -1.8510E-01 -1.4040E-01 -2.4500E-01 2.7000 -1.9180E-01 -1.4570E-01 -2.5340E-01 2.8000 -1.9840E-01 -1.5100E-01 -2.6180E-01 2.9000 -2.0500E-01 -1.5620E-01 -2.7000E-01 3.0000 -2.1150E-01 -1.6140E-01 -2.7820E-01 3.1000 -2.1800E-01 -1.6660E-01 -2.8620E-01 3.2000 -2.2440E-01 -1.7170E-01 -2.9420E-01 3.3000 -2.3080E-01 -1.7680E-01 -3.0220E-01 3.4000 -2.3710E-01 -1.8190E-01 -3.1010E-01 3.5000 -2.4340E-01 -1.8700E-01 -3.1790E-01 3.6000 -2.4960E-01 -1.9240E-01 -3.2570E-01 3.7000 -2.5580E-01 -1.9900E-01 -3.3340E-01 3.8000 -2.6190E-01 -2.1670E-01 -3.4100E-01 3.9000 -2.6820E-01 -2.6620E-01 -3.4850E-01 4.0000 -2.7490E-01 -3.4120E-01 -3.5600E-01 4.1000 -2.8400E-01 -4.2660E-01 -3.6350E-01 4.2000 -3.1470E-01 -5.1670E-01 -3.7100E-01 4.3000 -3.8310E-01 -6.0910E-01 -3.7890E-01 4.5000 -5.6280E-01 -7.9780E-01 -3.9980E-01 4.7000 -7.5660E-01 -9.8950E-01 -5.3260E-01 4.9000 -9.5460E-01 -1.1830E+00 -7.2930E-01 5.1000 -1.1540E+00 -1.3780E+00 -9.3490E-01 5.3000 -1.3560E+00 -1.5750E+00 -1.1430E+00 5.5000 -1.5580E+00 -1.7800E+00 -1.3530E+00 5.7000 -1.7620E+00 -1.9850E+00 -1.5630E+00 5.9000 -1.9660E+00 -2.1900E+00 -1.7740E+00 6.1000 -2.1750E+00 -2.3960E+00 -1.9840E+00 6.6000 -2.7050E+00 -2.9110E+00 -2.4970E+00 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -2.6250E+00 -2.5520E+00 -2.6820E+00 -3.2000 -2.5190E+00 -2.4490E+00 -2.5640E+00 -3.1000 -2.4130E+00 -2.3460E+00 -2.4440E+00 -3.0000 -2.3070E+00 -2.2430E+00 -2.3240E+00 -2.9000 -2.2020E+00 -2.1410E+00 -2.2030E+00 -2.8000 -2.0950E+00 -2.0380E+00 -2.0820E+00 -2.7000 -1.9820E+00 -1.9360E+00 -1.9590E+00 -2.6000 -1.8620E+00 -1.8330E+00 -1.8340E+00 -2.5000 -1.7410E+00 -1.7300E+00 -1.7090E+00 -2.4000 -1.6180E+00 -1.6180E+00 -1.5810E+00 -2.3000 -1.4940E+00 -1.5010E+00 -1.4520E+00 -2.2000 -1.3690E+00 -1.3830E+00 -1.3200E+00 -2.1000 -1.2420E+00 -1.2650E+00 -1.1860E+00 -2.0000 -1.1130E+00 -1.1450E+00 -1.0510E+00 -1.9000 -9.8460E-01 -1.0250E+00 -9.1900E-01 -1.8000 -8.5710E-01 -9.0530E-01 -8.0030E-01 -1.7000 -7.3640E-01 -7.8670E-01 -7.0010E-01 -1.6000 -6.3290E-01 -6.7240E-01 -6.0230E-01 -1.5000 -5.3840E-01 -5.6860E-01 -5.0500E-01 -1.4000 -4.4520E-01 -4.7600E-01 -4.0840E-01 -1.3000 -3.5310E-01 -3.8640E-01 -3.1300E-01 -1.2000 -2.6260E-01 -2.9840E-01 -2.1950E-01 -1.1000 -1.7520E-01 -2.1290E-01 -1.2970E-01 -1.0000 -9.4020E-02 -1.3200E-01 -5.0550E-02 -0.9000 -3.0290E-02 -6.1280E-02 -8.1160E-03 -0.8000 -4.7280E-03 -1.5900E-02 -2.3760E-03 -0.7000 -1.1380E-03 -2.5460E-03 -7.9070E-04 -0.6000 -2.4080E-04 -5.7330E-04 -1.1360E-04 -0.5000 -2.0350E-05 -8.4860E-05 -1.1510E-05 -0.4000 -1.5270E-06 -7.0720E-06 -4.5220E-07 -0.3000 -7.5570E-08 -4.7050E-07 -1.1080E-08 -0.2000 -2.9150E-09 -2.4760E-08 -2.3980E-10 -0.1000 -1.2810E-10 -1.2050E-09 -5.5600E-11 0.0000 -4.6260E-11 -1.0950E-10 -5.0050E-11 0.1000 -4.1080E-11 -6.1810E-11 -4.6470E-11 0.2000 -3.7320E-11 -5.5860E-11 -4.2890E-11 0.3000 -3.3730E-11 -5.1600E-11 -3.9320E-11 0.4000 -3.0030E-11 -4.7490E-11 -3.5740E-11 0.5000 -2.6510E-11 -4.3520E-11 -3.2230E-11 0.6000 -2.2940E-11 -3.9470E-11 -2.8710E-11 0.7000 -1.8110E-11 -3.5400E-11 -2.0320E-11 0.8000 -1.0320E-11 -2.6940E-11 -1.5380E-11 0.9000 -7.0350E-12 -2.3170E-11 -1.2340E-11 1.0000 -3.6270E-12 -1.9590E-11 -9.0800E-12 1.1000 -2.4040E-13 -1.5880E-11 -5.4930E-12 1.2000 2.6990E-12 -1.2290E-11 -2.6900E-12 1.3000 6.2940E-12 -8.9720E-12 5.5980E-13 1.4000 9.6640E-12 -5.2620E-12 3.5910E-12 1.5000 1.2780E-11 -1.7940E-12 7.0680E-12 1.6000 1.6340E-11 2.0220E-12 1.0550E-11 1.7000 1.9420E-11 5.2340E-12 1.3590E-11 1.8000 2.2690E-11 8.9400E-12 1.6830E-11 1.9000 2.5910E-11 1.2260E-11 1.9860E-11 2.0000 2.9270E-11 1.7560E-11 2.3340E-11 2.1000 3.2730E-11 4.4730E-11 2.6600E-11 2.2000 3.5920E-11 1.0510E-10 3.0320E-11 2.3000 3.9030E-11 1.1450E-10 3.3110E-11 2.4000 4.2500E-11 1.1800E-10 3.6360E-11 2.5000 4.5540E-11 1.2050E-10 3.9610E-11 2.6000 5.2660E-11 1.2310E-10 4.2870E-11 2.7000 6.6910E-11 1.2640E-10 4.6580E-11 2.8000 7.0190E-11 1.2860E-10 4.8900E-11 2.9000 7.2630E-11 1.3170E-10 5.1670E-11 3.0000 7.4660E-11 1.3500E-10 5.4350E-11 3.1000 7.7600E-11 1.4370E-10 5.5770E-11 3.2000 8.0610E-11 2.3450E-10 7.0720E-11 3.3000 8.2610E-11 6.5360E-10 7.8540E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | [Ramp] | variable typ min max dV/dt_r 1.4308/0.2817n 1.2052/0.4313n 1.6475/0.1689n dV/dt_f 1.7797/0.9163n 1.5076/1.3666n 1.9892/0.6326n R_load = 50.0000 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 4.3140E-03 3.3440E-03 5.2080E-03 8.0000E-11 4.0168E-03 4.7447E-03 3.4245E-03 1.6000E-10 3.8860E-04 2.4310E-04 4.1510E-03 2.4000E-10 4.7325E-03 9.5325E-05 1.9580E-03 3.2000E-10 4.9373E-03 1.8515E-03 5.1127E-02 4.0000E-10 4.0385E-02 2.4735E-03 4.6375E-01 4.8000E-10 2.8485E-02 7.0590E-03 1.4480E+00 5.6000E-10 2.0195E-01 2.4645E-02 2.0870E+00 6.4000E-10 5.4090E-01 2.6700E-02 2.3880E+00 7.2000E-10 1.0656E+00 2.1627E-02 2.4767E+00 8.0000E-10 1.6120E+00 1.1770E-02 2.5140E+00 8.8000E-10 1.8290E+00 1.2090E-01 2.5370E+00 9.6000E-10 1.9765E+00 2.8165E-01 2.5770E+00 1.0400E-09 2.1490E+00 5.9280E-01 2.6573E+00 1.1200E-09 2.2655E+00 9.3400E-01 2.7150E+00 1.2000E-09 2.3030E+00 1.1390E+00 2.7260E+00 1.2800E-09 2.3263E+00 1.3300E+00 2.7363E+00 1.3600E-09 2.3460E+00 1.5485E+00 2.7385E+00 1.4400E-09 2.3510E+00 1.6550E+00 2.7370E+00 1.5200E-09 2.3583E+00 1.7863E+00 2.7370E+00 1.6000E-09 2.3635E+00 1.8945E+00 2.7405E+00 1.6800E-09 2.3660E+00 1.9270E+00 2.7430E+00 1.7600E-09 2.3690E+00 1.9487E+00 2.7433E+00 1.8400E-09 2.3710E+00 1.9670E+00 2.7440E+00 1.9200E-09 2.3723E+00 1.9723E+00 2.7443E+00 2.0000E-09 2.3745E+00 1.9790E+00 2.7450E+00 2.0800E-09 2.3750E+00 1.9820E+00 2.7460E+00 2.1600E-09 2.3767E+00 1.9860E+00 2.7460E+00 2.2400E-09 2.3780E+00 1.9905E+00 2.7460E+00 2.3200E-09 2.3790E+00 1.9920E+00 2.7460E+00 2.4000E-09 2.3793E+00 1.9940E+00 2.7470E+00 2.4800E-09 2.3805E+00 1.9965E+00 2.7470E+00 2.5600E-09 2.3810E+00 1.9970E+00 2.7470E+00 2.6400E-09 2.3817E+00 1.9990E+00 2.7477E+00 2.7200E-09 2.3825E+00 2.0005E+00 2.7480E+00 2.8000E-09 2.3830E+00 2.0010E+00 2.7480E+00 2.8800E-09 2.3833E+00 2.0023E+00 2.7480E+00 2.9600E-09 2.3840E+00 2.0035E+00 2.7485E+00 3.0400E-09 2.3840E+00 2.0040E+00 2.7490E+00 3.1200E-09 2.3850E+00 2.0053E+00 2.7490E+00 3.2000E-09 2.3855E+00 2.0060E+00 2.7490E+00 3.2800E-09 2.3860E+00 2.0070E+00 2.7490E+00 3.3600E-09 2.3860E+00 2.0073E+00 2.7490E+00 3.4400E-09 2.3870E+00 2.0080E+00 2.7500E+00 3.5200E-09 2.3870E+00 2.0090E+00 2.7500E+00 3.6000E-09 2.3873E+00 2.0093E+00 2.7500E+00 3.6800E-09 2.3880E+00 2.0100E+00 2.7500E+00 3.7600E-09 2.3880E+00 2.0110E+00 2.7500E+00 3.8400E-09 2.3883E+00 2.0110E+00 2.7500E+00 3.9200E-09 2.3890E+00 2.0120E+00 2.7500E+00 4.0000E-09 2.3890E+00 2.0120E+00 2.7510E+00 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 2.9140E-01 3.2720E-01 2.8960E-01 8.0000E-11 2.9073E-01 3.2650E-01 2.8913E-01 1.6000E-10 2.9120E-01 3.2660E-01 2.9000E-01 2.4000E-10 2.9260E-01 3.2695E-01 2.8665E-01 3.2000E-10 2.8670E-01 3.2763E-01 2.7773E-01 4.0000E-10 2.7690E-01 3.2685E-01 4.3460E-01 4.8000E-10 2.8875E-01 3.2270E-01 1.0003E+00 5.6000E-10 3.5310E-01 3.1745E-01 1.6615E+00 6.4000E-10 4.1500E-01 3.1410E-01 2.0240E+00 7.2000E-10 4.7660E-01 3.1583E-01 2.3470E+00 8.0000E-10 5.5140E-01 3.4500E-01 2.6365E+00 8.8000E-10 6.2500E-01 3.7710E-01 2.7650E+00 9.6000E-10 6.8880E-01 4.0995E-01 2.9025E+00 1.0400E-09 7.5763E-01 4.5753E-01 3.1607E+00 1.1200E-09 8.0150E-01 4.9455E-01 3.4105E+00 1.2000E-09 8.2420E-01 5.2640E-01 3.5250E+00 1.2800E-09 8.5060E-01 5.9080E-01 3.5717E+00 1.3600E-09 8.8770E-01 6.6645E-01 3.5865E+00 1.4400E-09 9.2290E-01 7.0240E-01 3.5880E+00 1.5200E-09 1.0073E+00 7.3733E-01 3.5903E+00 1.6000E-09 1.1260E+00 7.7095E-01 3.5945E+00 1.6800E-09 1.1970E+00 7.8840E-01 3.5960E+00 1.7600E-09 1.2953E+00 8.0590E-01 3.5967E+00 1.8400E-09 1.3970E+00 8.2280E-01 3.5970E+00 1.9200E-09 1.5057E+00 8.4477E-01 3.5977E+00 2.0000E-09 1.6725E+00 8.7990E-01 3.5990E+00 2.0800E-09 1.7750E+00 9.0120E-01 3.5990E+00 2.1600E-09 1.9210E+00 9.6813E-01 3.5990E+00 2.2400E-09 2.1120E+00 1.0735E+00 3.5990E+00 2.3200E-09 2.2260E+00 1.1400E+00 3.5990E+00 2.4000E-09 2.3820E+00 1.2337E+00 3.5990E+00 2.4800E-09 2.5770E+00 1.3625E+00 3.5990E+00 2.5600E-09 2.6970E+00 1.4410E+00 3.5990E+00 2.6400E-09 2.8637E+00 1.5520E+00 3.5990E+00 2.7200E-09 3.0515E+00 1.6950E+00 3.5990E+00 2.8000E-09 3.1630E+00 1.7810E+00 3.5990E+00 2.8800E-09 3.2260E+00 1.8937E+00 3.5990E+00 2.9600E-09 3.2790E+00 2.0340E+00 3.5990E+00 3.0400E-09 3.2940E+00 2.1150E+00 3.5990E+00 3.1200E-09 3.2877E+00 2.2200E+00 3.5990E+00 3.2000E-09 3.2865E+00 2.3550E+00 3.5990E+00 3.2800E-09 3.2860E+00 2.4390E+00 3.5990E+00 3.3600E-09 3.2867E+00 2.5517E+00 3.5990E+00 3.4400E-09 3.2885E+00 2.6825E+00 3.5990E+00 3.5200E-09 3.2890E+00 2.7590E+00 3.5990E+00 3.6000E-09 3.2893E+00 2.8457E+00 3.5990E+00 3.6800E-09 3.2900E+00 2.9120E+00 3.5990E+00 3.7600E-09 3.2900E+00 2.9480E+00 3.5990E+00 3.8400E-09 3.2907E+00 2.9710E+00 3.5990E+00 3.9200E-09 3.2910E+00 2.9780E+00 3.5990E+00 4.0000E-09 3.2910E+00 2.9820E+00 3.5990E+00 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0000E+00 3.6000E+00 8.0000E-11 3.3013E+00 2.9997E+00 3.6050E+00 1.6000E-10 3.3070E+00 3.0020E+00 3.6110E+00 2.4000E-10 3.3075E+00 3.0035E+00 3.6080E+00 3.2000E-10 3.3073E+00 3.0053E+00 3.6433E+00 4.0000E-10 3.3250E+00 3.0050E+00 3.6040E+00 4.8000E-10 3.3420E+00 3.0065E+00 3.4750E+00 5.6000E-10 3.3220E+00 3.0100E+00 3.2875E+00 6.4000E-10 3.2810E+00 3.0160E+00 3.1370E+00 7.2000E-10 3.1993E+00 3.0197E+00 2.9623E+00 8.0000E-10 3.0805E+00 3.0130E+00 2.7465E+00 8.8000E-10 3.0010E+00 3.0010E+00 2.6620E+00 9.6000E-10 2.9185E+00 2.9765E+00 2.5975E+00 1.0400E-09 2.7870E+00 2.9273E+00 2.3350E+00 1.1200E-09 2.6645E+00 2.8685E+00 1.9080E+00 1.2000E-09 2.5890E+00 2.8320E+00 1.6230E+00 1.2800E-09 2.4863E+00 2.7800E+00 1.2933E+00 1.3600E-09 2.3460E+00 2.7155E+00 8.8550E-01 1.4400E-09 2.2200E+00 2.6790E+00 6.8840E-01 1.5200E-09 2.0190E+00 2.6290E+00 5.3237E-01 1.6000E-09 1.7605E+00 2.5645E+00 3.9105E-01 1.6800E-09 1.6060E+00 2.5250E+00 3.4660E-01 1.7600E-09 1.4187E+00 2.4590E+00 3.3363E-01 1.8400E-09 1.2570E+00 2.3640E+00 3.2470E-01 1.9200E-09 1.1017E+00 2.2613E+00 3.1887E-01 2.0000E-09 9.2985E-01 2.0995E+00 3.1390E-01 2.0800E-09 8.3790E-01 1.9990E+00 3.1150E-01 2.1600E-09 7.1913E-01 1.8717E+00 3.0843E-01 2.2400E-09 5.9390E-01 1.7180E+00 3.0525E-01 2.3200E-09 5.2250E-01 1.6420E+00 3.0390E-01 2.4000E-09 4.5470E-01 1.5413E+00 3.0207E-01 2.4800E-09 4.1180E-01 1.4325E+00 2.9990E-01 2.5600E-09 3.8720E-01 1.3790E+00 2.9860E-01 2.6400E-09 3.7850E-01 1.3143E+00 2.9717E-01 2.7200E-09 3.7060E-01 1.2335E+00 2.9580E-01 2.8000E-09 3.6640E-01 1.1900E+00 2.9500E-01 2.8800E-09 3.6147E-01 1.1330E+00 2.9393E-01 2.9600E-09 3.5595E-01 1.0630E+00 2.9255E-01 3.0400E-09 3.5420E-01 1.0220E+00 2.9190E-01 3.1200E-09 3.5210E-01 9.6860E-01 2.9113E-01 3.2000E-09 3.4905E-01 9.0330E-01 2.9020E-01 3.2800E-09 3.4700E-01 8.6480E-01 2.8960E-01 3.3600E-09 3.4453E-01 8.1463E-01 2.8883E-01 3.4400E-09 3.4275E-01 7.5495E-01 2.8800E-01 3.5200E-09 3.4190E-01 7.1940E-01 2.8760E-01 3.6000E-09 3.4047E-01 6.7500E-01 2.8707E-01 3.6800E-09 3.3825E-01 6.2130E-01 2.8635E-01 3.7600E-09 3.3690E-01 5.9040E-01 2.8590E-01 3.8400E-09 3.3610E-01 5.5420E-01 2.8540E-01 3.9200E-09 3.3530E-01 5.1800E-01 2.8500E-01 4.0000E-09 3.3435E-01 4.9445E-01 2.8470E-01 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.4160E+00 2.0520E+00 2.7720E+00 8.0000E-11 2.4163E+00 2.0527E+00 2.7740E+00 1.6000E-10 2.4150E+00 2.0530E+00 2.7610E+00 2.4000E-10 2.4070E+00 2.0505E+00 2.7405E+00 3.2000E-10 2.3917E+00 2.0437E+00 2.6863E+00 4.0000E-10 2.3695E+00 2.0335E+00 2.3740E+00 4.8000E-10 2.3135E+00 2.0220E+00 2.0350E+00 5.6000E-10 2.2035E+00 2.0085E+00 1.8485E+00 6.4000E-10 2.1020E+00 1.9900E+00 1.7990E+00 7.2000E-10 1.9777E+00 1.9477E+00 1.7623E+00 8.0000E-10 1.8675E+00 1.8780E+00 1.7040E+00 8.8000E-10 1.8090E+00 1.8310E+00 1.6550E+00 9.6000E-10 1.7600E+00 1.7830E+00 1.5835E+00 1.0400E-09 1.7190E+00 1.7053E+00 1.2900E+00 1.1200E-09 1.6845E+00 1.6420E+00 8.7975E-01 1.2000E-09 1.6730E+00 1.6070E+00 6.1900E-01 1.2800E-09 1.6460E+00 1.5737E+00 3.6660E-01 1.3600E-09 1.6005E+00 1.5380E+00 1.8425E-01 1.4400E-09 1.5680E+00 1.5220E+00 1.4160E-01 1.5200E-09 1.4833E+00 1.5053E+00 9.6510E-02 1.6000E-09 1.3620E+00 1.4900E+00 7.3315E-02 1.6800E-09 1.2870E+00 1.4830E+00 6.6380E-02 1.7600E-09 1.1707E+00 1.4740E+00 5.9787E-02 1.8400E-09 1.0110E+00 1.4650E+00 5.3190E-02 1.9200E-09 8.5503E-01 1.4463E+00 4.4717E-02 2.0000E-09 6.7820E-01 1.4220E+00 3.4625E-02 2.0800E-09 5.7960E-01 1.3990E+00 2.8970E-02 2.1600E-09 4.7643E-01 1.3607E+00 2.2087E-02 2.2400E-09 3.8770E-01 1.3110E+00 1.7320E-02 2.3200E-09 3.5950E-01 1.2770E+00 1.5880E-02 2.4000E-09 3.3150E-01 1.2307E+00 1.4140E-02 2.4800E-09 3.0000E-01 1.1740E+00 1.2710E-02 2.5600E-09 2.8060E-01 1.1400E+00 1.2420E-02 2.6400E-09 2.5403E-01 1.0957E+00 1.2043E-02 2.7200E-09 2.1605E-01 1.0425E+00 1.1590E-02 2.8000E-09 1.9220E-01 1.0110E+00 1.1320E-02 2.8800E-09 1.5953E-01 9.7060E-01 1.0900E-02 2.9600E-09 1.1705E-01 9.2185E-01 1.0260E-02 3.0400E-09 9.1420E-02 8.9270E-01 9.8750E-03 3.1200E-09 7.0357E-02 8.5713E-01 9.4340E-03 3.2000E-09 5.8775E-02 8.1300E-01 8.9075E-03 3.2800E-09 5.3900E-02 7.8830E-01 8.6880E-03 3.3600E-09 4.8047E-02 7.5703E-01 8.5930E-03 3.4400E-09 4.3480E-02 7.1865E-01 8.4945E-03 3.5200E-09 4.1030E-02 6.9760E-01 8.5120E-03 3.6000E-09 3.7023E-02 6.6963E-01 8.5543E-03 3.6800E-09 3.1260E-02 6.3720E-01 8.6535E-03 3.7600E-09 2.7830E-02 6.1890E-01 8.7480E-03 3.8400E-09 2.3703E-02 5.9530E-01 8.8800E-03 3.9200E-09 1.9580E-02 5.7470E-01 9.0490E-03 4.0000E-09 1.6705E-02 5.6005E-01 9.1895E-03 | | | End [Model] data_o | | End [Component] LVT244 | [End]