|******************************************************************************* | Fairchild Semiconductor Corporation | Octal Buffer/Line Driver | IBIS Model of 74LVT2244 (3.3V) | 20 TSSOP (MTC20) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] lvt2244mtc_300.ibs [File Rev] 1.0 [Date] Sept 21, '99 [Source] SPICE-to-IBIS translation | (Bench correlated model) | Temperature: 25C typ. [Notes] Generated by Jeff Rioux (Backplane and Modeling Applications Engineer) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | |******************************************************************************* | COMPONENT: LVT2244 |******************************************************************************* | [Component] 74LVT2244 [Manufacturer] Fairchild Semiconductor Corp | [Package] |variable typ min max R_pkg 0.1 0.1 0.1 L_pkg 1.5n 1.37n 1.59n C_pkg .1p .1p .1p | |******************************************************************************* |Package parameters for TSSOP (MTC) 20 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1* cntrl NA 1.59n 0.10p 2 I0 data_in NA 1.54n 0.10p 3 O4 data_o NA 1.49n 0.10p 4 I1 data_in NA 1.44n 0.10p 5 O5 data_o NA 1.37n 0.10p 6 I2 data_in NA 1.37n 0.10p 7 O6 data_o NA 1.44n 0.10p 8 I3 data_in NA 1.49n 0.10p 9 O7 data_o NA 1.54n 0.10p 10 GND GND NA 1.59n 0.10p 11 I7 data_in NA 1.59n 0.10p 12 O3 data_o NA 1.54n 0.10p 13 I6 data_in NA 1.49n 0.10p 14 O2 data_o NA 1.44n 0.10p 15 I5 data_in NA 1.37n 0.10p 16 O1 data_o NA 1.37n 0.10p 17 I4 data_in NA 1.44n 0.10p 18 O0 data_o NA 1.49n 0.10p 19 OE2* cntrl NA 1.54n 0.10p 20 VCC POWER NA 1.59n 0.10p | |************************************************************************ | Model OE_cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -6.640E-01 -6.583E-01 -6.713E-01 -3.200E+00 -6.378E-01 -6.323E-01 -6.448E-01 -3.100E+00 -6.117E-01 -6.064E-01 -6.184E-01 -3.000E+00 -5.855E-01 -5.805E-01 -5.920E-01 -2.900E+00 -5.594E-01 -5.545E-01 -5.655E-01 -2.800E+00 -5.332E-01 -5.286E-01 -5.391E-01 -2.700E+00 -5.070E-01 -5.027E-01 -5.126E-01 -2.600E+00 -4.809E-01 -4.767E-01 -4.862E-01 -2.500E+00 -4.547E-01 -4.508E-01 -4.597E-01 -2.400E+00 -4.286E-01 -4.249E-01 -4.333E-01 -2.300E+00 -4.024E-01 -3.989E-01 -4.069E-01 -2.200E+00 -3.763E-01 -3.730E-01 -3.804E-01 -2.100E+00 -3.501E-01 -3.470E-01 -3.540E-01 -2.000E+00 -3.240E-01 -3.211E-01 -3.276E-01 -1.900E+00 -2.977E-01 -2.951E-01 -3.011E-01 -1.800E+00 -2.717E-01 -2.693E-01 -2.747E-01 -1.700E+00 -2.454E-01 -2.432E-01 -2.481E-01 -1.600E+00 -2.195E-01 -2.175E-01 -2.219E-01 -1.500E+00 -1.929E-01 -1.912E-01 -1.951E-01 -1.400E+00 -1.673E-01 -1.658E-01 -1.692E-01 -1.300E+00 -1.403E-01 -1.391E-01 -1.419E-01 -1.200E+00 -1.154E-01 -1.144E-01 -1.168E-01 -1.100E+00 -8.739E-02 -8.656E-02 -8.843E-02 -1.000E+00 -6.406E-02 -6.343E-02 -6.485E-02 -9.000E-01 -3.366E-02 -3.328E-02 -3.411E-02 -8.000E-01 -1.386E-02 -1.367E-02 -1.411E-02 -7.000E-01 -4.128E-03 -4.088E-03 -4.169E-03 -6.000E-01 -1.402E-03 -1.390E-03 -1.412E-03 -5.000E-01 -2.628E-04 -2.603E-04 -2.658E-04 -4.000E-01 -1.376E-05 -1.356E-05 -1.390E-05 -3.000E-01 -3.269E-07 -3.207E-07 -3.311E-07 -2.000E-01 -6.915E-09 -6.782E-09 -7.025E-09 -1.000E-01 -1.475E-10 -1.440E-10 -1.519E-10 0.000E+00 5.350E-12 6.780E-12 2.050E-12 1.000E-01 1.333E-11 1.294E-11 1.021E-11 2.000E-01 1.216E-11 1.184E-11 1.281E-11 3.000E-01 1.112E-11 1.158E-11 1.067E-11 4.000E-01 1.346E-11 1.391E-11 1.138E-11 5.000E-01 1.410E-11 1.430E-11 1.352E-11 6.000E-01 1.579E-11 1.624E-11 1.391E-11 7.000E-01 2.007E-11 1.961E-11 1.637E-11 8.000E-01 1.812E-11 1.728E-11 1.910E-11 9.000E-01 1.631E-11 1.618E-11 1.709E-11 1.000E+00 1.793E-11 1.812E-11 1.611E-11 1.100E+00 1.793E-11 1.773E-11 1.799E-11 1.200E+00 2.000E-11 1.948E-11 1.819E-11 1.300E+00 2.188E-11 2.331E-11 1.968E-11 1.400E+00 2.305E-11 2.227E-11 2.305E-11 1.500E+00 1.968E-11 1.994E-11 2.104E-11 1.600E+00 2.033E-11 2.007E-11 1.877E-11 1.700E+00 2.175E-11 2.052E-11 2.033E-11 1.800E+00 2.376E-11 2.253E-11 2.389E-11 1.900E+00 2.513E-11 2.545E-11 2.292E-11 2.000E+00 2.286E-11 2.506E-11 2.065E-11 2.100E+00 2.143E-11 2.201E-11 2.175E-11 2.200E+00 2.363E-11 2.234E-11 2.227E-11 2.300E+00 2.286E-11 2.383E-11 2.357E-11 2.400E+00 2.402E-11 2.357E-11 2.538E-11 2.500E+00 2.778E-11 2.629E-11 2.707E-11 2.600E+00 2.500E-11 2.765E-11 2.350E-11 2.700E+00 2.337E-11 2.480E-11 2.331E-11 2.800E+00 2.473E-11 2.357E-11 2.480E-11 2.900E+00 2.474E-11 2.499E-11 2.422E-11 3.000E+00 2.603E-11 2.532E-11 2.662E-11 3.100E+00 2.869E-11 2.629E-11 2.908E-11 3.200E+00 2.850E-11 2.966E-11 2.688E-11 3.300E+00 2.655E-11 2.713E-11 2.474E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl | | |************************************************************************ | Model data_in |************************************************************************* | [Model] data_in Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -7.685E-01 -7.610E-01 -7.780E-01 -3.200E+00 -7.382E-01 -7.310E-01 -7.473E-01 -3.100E+00 -7.079E-01 -7.010E-01 -7.167E-01 -3.000E+00 -6.776E-01 -6.711E-01 -6.861E-01 -2.900E+00 -6.474E-01 -6.411E-01 -6.554E-01 -2.800E+00 -6.171E-01 -6.111E-01 -6.248E-01 -2.700E+00 -5.868E-01 -5.811E-01 -5.941E-01 -2.600E+00 -5.566E-01 -5.511E-01 -5.635E-01 -2.500E+00 -5.263E-01 -5.211E-01 -5.329E-01 -2.400E+00 -4.960E-01 -4.912E-01 -5.022E-01 -2.300E+00 -4.657E-01 -4.612E-01 -4.716E-01 -2.200E+00 -4.355E-01 -4.312E-01 -4.410E-01 -2.100E+00 -4.052E-01 -4.012E-01 -4.103E-01 -2.000E+00 -3.750E-01 -3.712E-01 -3.797E-01 -1.900E+00 -3.446E-01 -3.412E-01 -3.490E-01 -1.800E+00 -3.145E-01 -3.113E-01 -3.185E-01 -1.700E+00 -2.840E-01 -2.812E-01 -2.876E-01 -1.600E+00 -2.540E-01 -2.514E-01 -2.573E-01 -1.500E+00 -2.234E-01 -2.211E-01 -2.262E-01 -1.400E+00 -1.936E-01 -1.916E-01 -1.962E-01 -1.300E+00 -1.626E-01 -1.608E-01 -1.647E-01 -1.200E+00 -1.335E-01 -1.321E-01 -1.353E-01 -1.100E+00 -1.014E-01 -1.002E-01 -1.028E-01 -1.000E+00 -7.390E-02 -7.306E-02 -7.496E-02 -9.000E-01 -3.948E-02 -3.887E-02 -4.011E-02 -8.000E-01 -1.543E-02 -1.520E-02 -1.578E-02 -7.000E-01 -4.483E-03 -4.435E-03 -4.545E-03 -6.000E-01 -1.605E-03 -1.581E-03 -1.629E-03 -5.000E-01 -4.168E-04 -4.026E-04 -4.302E-04 -4.000E-01 -1.324E-04 -1.229E-04 -1.412E-04 -3.000E-01 -8.741E-05 -8.029E-05 -9.397E-05 -2.000E-01 -5.692E-05 -5.205E-05 -6.136E-05 -1.000E-01 -2.793E-05 -2.546E-05 -3.020E-05 0.000E+00 -2.517E-09 -9.936E-10 -1.267E-08 1.000E-01 2.653E-05 2.401E-05 2.882E-05 2.000E-01 5.184E-05 4.675E-05 5.656E-05 3.000E-01 7.592E-05 6.821E-05 8.309E-05 4.000E-01 9.876E-05 8.831E-05 1.086E-04 5.000E-01 1.204E-04 1.072E-04 1.328E-04 6.000E-01 1.407E-04 1.246E-04 1.557E-04 7.000E-01 1.596E-04 1.405E-04 1.774E-04 8.000E-01 1.768E-04 1.545E-04 1.974E-04 9.000E-01 1.914E-04 1.656E-04 2.152E-04 1.000E+00 2.029E-04 1.729E-04 2.303E-04 1.100E+00 2.106E-04 1.417E-04 2.422E-04 1.200E+00 1.263E-04 1.730E-04 2.505E-04 1.300E+00 -9.600E-07 1.470E-04 1.352E-04 1.400E+00 2.050E-04 1.690E-06 2.630E-04 1.500E+00 -2.815E-05 -1.727E-04 2.500E-04 1.600E+00 -1.693E-04 -1.672E-04 -9.385E-05 1.700E+00 -2.133E-04 -1.558E-04 -1.418E-04 1.800E+00 -2.055E-04 -1.406E-04 -2.577E-04 1.900E+00 -1.925E-04 -1.229E-04 -2.557E-04 2.000E+00 -1.763E-04 -1.035E-04 -2.460E-04 2.100E+00 -1.573E-04 -8.243E-05 -2.316E-04 2.200E+00 -1.365E-04 -6.088E-05 -2.141E-04 2.300E+00 -1.139E-04 -3.885E-05 -1.939E-04 2.400E+00 -9.052E-05 -1.841E-05 -1.721E-04 2.500E+00 -6.625E-05 -3.420E-06 -1.482E-04 2.600E+00 -4.212E-05 -1.235E-07 -1.232E-04 2.700E+00 -1.973E-05 -2.695E-09 -9.744E-05 2.800E+00 -3.587E-06 -2.706E-11 -7.091E-05 2.900E+00 -1.268E-07 3.563E-11 -4.496E-05 3.000E+00 -2.665E-09 3.803E-11 -2.047E-05 3.100E+00 -2.401E-11 3.472E-11 -3.660E-06 3.200E+00 4.153E-11 3.135E-11 -1.272E-07 3.300E+00 3.705E-11 3.102E-11 -2.636E-09 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl** | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas =1.5000E+00 Cref =5.0000E-11 Rref = 0.500E+03 Vref = 3.3V C_comp 8.8000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.300E+00 -4.200E-01 -4.217E-01 -4.176E-01 -3.200E+00 -4.038E-01 -4.054E-01 -4.015E-01 -3.100E+00 -3.876E-01 -3.891E-01 -3.854E-01 -3.000E+00 -3.714E-01 -3.729E-01 -3.694E-01 -2.900E+00 -3.552E-01 -3.566E-01 -3.533E-01 -2.800E+00 -3.390E-01 -3.403E-01 -3.372E-01 -2.700E+00 -3.228E-01 -3.240E-01 -3.211E-01 -2.600E+00 -3.067E-01 -3.077E-01 -3.050E-01 -2.500E+00 -2.905E-01 -2.915E-01 -2.889E-01 -2.400E+00 -2.743E-01 -2.752E-01 -2.729E-01 -2.300E+00 -2.581E-01 -2.589E-01 -2.568E-01 -2.200E+00 -2.419E-01 -2.426E-01 -2.407E-01 -2.100E+00 -2.257E-01 -2.263E-01 -2.246E-01 -2.000E+00 -2.095E-01 -2.101E-01 -2.086E-01 -1.900E+00 -1.933E-01 -1.938E-01 -1.924E-01 -1.800E+00 -1.772E-01 -1.775E-01 -1.764E-01 -1.700E+00 -1.608E-01 -1.612E-01 -1.602E-01 -1.600E+00 -1.448E-01 -1.450E-01 -1.443E-01 -1.500E+00 -1.284E-01 -1.285E-01 -1.280E-01 -1.400E+00 -1.126E-01 -1.126E-01 -1.123E-01 -1.300E+00 -9.579E-02 -9.576E-02 -9.560E-02 -1.200E+00 -8.047E-02 -8.036E-02 -8.041E-02 -1.100E+00 -6.296E-02 -6.276E-02 -6.300E-02 -1.000E+00 -4.875E-02 -4.846E-02 -4.891E-02 -9.000E-01 -2.958E-02 -2.921E-02 -2.983E-02 -8.000E-01 -1.785E-02 -1.738E-02 -1.824E-02 -7.000E-01 -1.206E-02 -1.157E-02 -1.250E-02 -6.000E-01 -9.399E-03 -8.957E-03 -9.806E-03 -5.000E-01 -7.452E-03 -7.069E-03 -7.804E-03 -4.000E-01 -5.893E-03 -5.576E-03 -6.187E-03 -3.000E-01 -4.430E-03 -4.181E-03 -4.658E-03 -2.000E-01 -2.981E-03 -2.806E-03 -3.143E-03 -1.000E-01 -1.553E-03 -1.453E-03 -1.643E-03 0.000E+00 -1.405E-04 -1.227E-04 -1.570E-04 1.000E-01 1.255E-03 1.187E-03 1.315E-03 2.000E-01 2.940E-03 2.749E-03 3.103E-03 3.000E-01 7.016E-03 7.918E-03 6.219E-03 4.000E-01 1.405E-02 1.496E-02 1.293E-02 5.000E-01 2.130E-02 2.214E-02 2.023E-02 6.000E-01 2.857E-02 2.933E-02 2.755E-02 7.000E-01 3.582E-02 3.645E-02 3.488E-02 8.000E-01 4.297E-02 4.350E-02 4.211E-02 9.000E-01 5.006E-02 5.043E-02 4.930E-02 1.000E+00 5.704E-02 5.725E-02 5.637E-02 1.100E+00 6.391E-02 6.393E-02 6.337E-02 1.200E+00 7.063E-02 7.045E-02 7.022E-02 1.300E+00 7.724E-02 7.682E-02 7.696E-02 1.400E+00 8.368E-02 8.301E-02 8.355E-02 1.500E+00 8.996E-02 8.898E-02 9.000E-02 1.600E+00 9.610E-02 9.475E-02 9.631E-02 1.700E+00 1.022E-01 1.003E-01 1.025E-01 1.800E+00 1.080E-01 1.056E-01 1.085E-01 1.900E+00 1.135E-01 1.104E-01 1.143E-01 2.000E+00 1.189E-01 1.147E-01 1.200E-01 2.100E+00 1.241E-01 1.184E-01 1.254E-01 2.200E+00 1.291E-01 1.216E-01 1.306E-01 2.300E+00 1.338E-01 1.245E-01 1.358E-01 2.400E+00 1.381E-01 1.272E-01 1.407E-01 2.500E+00 1.422E-01 1.299E-01 1.454E-01 2.600E+00 1.459E-01 1.325E-01 1.499E-01 2.700E+00 1.492E-01 1.349E-01 1.542E-01 2.800E+00 1.523E-01 1.373E-01 1.584E-01 2.900E+00 1.550E-01 1.396E-01 1.623E-01 3.000E+00 1.576E-01 1.419E-01 1.660E-01 3.100E+00 1.600E-01 1.441E-01 1.695E-01 3.200E+00 1.624E-01 1.461E-01 1.727E-01 3.300E+00 1.646E-01 1.482E-01 1.758E-01 3.400E+00 1.669E-01 1.502E-01 1.785E-01 3.500E+00 1.690E-01 1.521E-01 1.811E-01 3.600E+00 1.710E-01 1.540E-01 1.833E-01 3.700E+00 1.731E-01 1.557E-01 1.856E-01 3.800E+00 1.749E-01 1.575E-01 1.876E-01 3.900E+00 1.767E-01 1.592E-01 1.895E-01 4.000E+00 1.786E-01 1.609E-01 1.914E-01 4.100E+00 1.803E-01 1.625E-01 1.932E-01 4.200E+00 1.820E-01 1.641E-01 1.949E-01 4.300E+00 1.835E-01 1.656E-01 1.964E-01 4.400E+00 1.851E-01 1.673E-01 1.979E-01 4.500E+00 1.866E-01 1.694E-01 1.994E-01 4.600E+00 1.880E-01 1.719E-01 2.008E-01 4.700E+00 1.896E-01 1.737E-01 2.023E-01 4.800E+00 1.910E-01 1.760E-01 2.037E-01 4.900E+00 1.925E-01 1.782E-01 2.051E-01 5.000E+00 1.940E-01 1.803E-01 2.066E-01 5.100E+00 1.955E-01 1.825E-01 2.080E-01 5.200E+00 1.970E-01 1.846E-01 2.095E-01 5.300E+00 1.985E-01 1.868E-01 2.109E-01 5.400E+00 1.999E-01 1.890E-01 2.124E-01 5.500E+00 2.014E-01 1.911E-01 2.138E-01 5.600E+00 2.029E-01 1.933E-01 2.153E-01 5.700E+00 2.044E-01 1.954E-01 2.167E-01 5.800E+00 2.059E-01 1.976E-01 2.182E-01 5.900E+00 2.074E-01 1.997E-01 2.196E-01 6.000E+00 2.089E-01 2.019E-01 2.210E-01 6.100E+00 2.104E-01 2.041E-01 2.225E-01 6.200E+00 2.118E-01 2.062E-01 2.239E-01 6.300E+00 2.133E-01 2.084E-01 2.254E-01 6.400E+00 2.148E-01 2.105E-01 2.268E-01 6.500E+00 2.163E-01 2.127E-01 2.283E-01 6.600E+00 2.178E-01 2.148E-01 2.297E-01 | [Pullup] | voltage I(typ) I(min) I(max) | 6.600E+00 -3.489E-01 -3.512E-01 -3.464E-01 6.500E+00 -3.407E-01 -3.424E-01 -3.389E-01 6.400E+00 -3.326E-01 -3.336E-01 -3.313E-01 6.300E+00 -3.244E-01 -3.248E-01 -3.238E-01 6.200E+00 -3.163E-01 -3.160E-01 -3.163E-01 6.100E+00 -3.081E-01 -3.072E-01 -3.087E-01 6.000E+00 -3.000E-01 -2.984E-01 -3.012E-01 5.900E+00 -2.918E-01 -2.896E-01 -2.937E-01 5.800E+00 -2.837E-01 -2.808E-01 -2.861E-01 5.700E+00 -2.755E-01 -2.720E-01 -2.786E-01 5.600E+00 -2.674E-01 -2.632E-01 -2.711E-01 5.500E+00 -2.592E-01 -2.544E-01 -2.635E-01 5.400E+00 -2.510E-01 -2.456E-01 -2.560E-01 5.300E+00 -2.429E-01 -2.368E-01 -2.485E-01 5.200E+00 -2.347E-01 -2.280E-01 -2.409E-01 5.100E+00 -2.266E-01 -2.192E-01 -2.334E-01 5.000E+00 -2.184E-01 -2.103E-01 -2.258E-01 4.900E+00 -2.103E-01 -2.017E-01 -2.184E-01 4.800E+00 -2.020E-01 -1.927E-01 -2.107E-01 4.700E+00 -1.941E-01 -1.841E-01 -2.034E-01 4.600E+00 -1.856E-01 -1.749E-01 -1.955E-01 4.500E+00 -1.780E-01 -1.667E-01 -1.885E-01 4.400E+00 -1.690E-01 -1.570E-01 -1.802E-01 4.300E+00 -1.621E-01 -1.495E-01 -1.738E-01 4.200E+00 -1.521E-01 -1.388E-01 -1.645E-01 4.100E+00 -1.467E-01 -1.329E-01 -1.596E-01 4.000E+00 -1.426E-01 -1.286E-01 -1.557E-01 3.900E+00 -1.389E-01 -1.248E-01 -1.521E-01 3.800E+00 -1.354E-01 -1.213E-01 -1.487E-01 3.700E+00 -1.320E-01 -1.177E-01 -1.453E-01 3.600E+00 -1.284E-01 -1.141E-01 -1.419E-01 3.500E+00 -1.248E-01 -1.104E-01 -1.383E-01 3.400E+00 -1.211E-01 -1.067E-01 -1.348E-01 3.300E+00 -1.175E-01 -1.030E-01 -1.312E-01 3.200E+00 -1.138E-01 -9.930E-02 -1.276E-01 3.100E+00 -1.101E-01 -9.559E-02 -1.239E-01 3.000E+00 -1.063E-01 -9.174E-02 -1.202E-01 2.900E+00 -1.024E-01 -8.809E-02 -1.165E-01 2.800E+00 -9.859E-02 -8.426E-02 -1.127E-01 2.700E+00 -9.474E-02 -8.039E-02 -1.089E-01 2.600E+00 -9.090E-02 -7.650E-02 -1.050E-01 2.500E+00 -8.714E-02 -7.261E-02 -1.011E-01 2.400E+00 -8.318E-02 -6.870E-02 -9.721E-02 2.300E+00 -7.921E-02 -6.478E-02 -9.324E-02 2.200E+00 -7.523E-02 -6.086E-02 -8.944E-02 2.100E+00 -7.123E-02 -5.694E-02 -8.543E-02 2.000E+00 -6.722E-02 -5.300E-02 -8.139E-02 1.900E+00 -6.321E-02 -4.904E-02 -7.737E-02 1.800E+00 -5.920E-02 -4.499E-02 -7.329E-02 1.700E+00 -5.515E-02 -4.080E-02 -6.923E-02 1.600E+00 -5.107E-02 -3.670E-02 -6.517E-02 1.500E+00 -4.684E-02 -3.356E-02 -6.104E-02 1.400E+00 -4.254E-02 -3.113E-02 -5.692E-02 1.300E+00 -3.878E-02 -2.868E-02 -5.272E-02 1.200E+00 -3.588E-02 -2.615E-02 -4.834E-02 1.100E+00 -3.325E-02 -2.352E-02 -4.411E-02 1.000E+00 -3.054E-02 -2.081E-02 -4.067E-02 9.000E-01 -2.779E-02 -1.802E-02 -3.782E-02 8.000E-01 -2.493E-02 -1.514E-02 -3.496E-02 7.000E-01 -2.201E-02 -1.221E-02 -3.208E-02 6.000E-01 -1.903E-02 -9.233E-03 -2.913E-02 5.000E-01 -1.595E-02 -6.169E-03 -2.607E-02 4.000E-01 -1.285E-02 -3.068E-03 -2.300E-02 3.000E-01 -9.670E-03 9.810E-05 -1.982E-02 2.000E-01 -6.474E-03 3.281E-03 -1.662E-02 1.000E-01 -3.231E-03 6.517E-03 -1.336E-02 0.000E+00 9.143E-05 9.809E-03 -1.005E-02 -1.000E-01 3.422E-03 1.280E-02 -6.711E-03 -2.000E-01 6.814E-03 1.612E-02 -3.309E-03 -3.000E-01 1.022E-02 1.944E-02 1.108E-04 -4.000E-01 1.337E-02 2.278E-02 3.584E-03 -5.000E-01 1.679E-02 2.609E-02 7.065E-03 -6.000E-01 2.021E-02 2.931E-02 1.057E-02 -7.000E-01 2.368E-02 3.259E-02 1.302E-02 -8.000E-01 2.710E-02 3.584E-02 1.738E-02 -9.000E-01 3.048E-02 3.911E-02 2.094E-02 -1.000E+00 3.383E-02 4.235E-02 2.446E-02 -1.100E+00 3.718E-02 4.556E-02 2.800E-02 -1.200E+00 4.056E-02 4.882E-02 3.148E-02 -1.300E+00 4.390E-02 5.201E-02 3.494E-02 -1.400E+00 4.726E-02 5.525E-02 3.845E-02 -1.500E+00 5.062E-02 5.847E-02 4.192E-02 -1.600E+00 5.397E-02 6.169E-02 4.540E-02 -1.700E+00 5.733E-02 6.492E-02 4.889E-02 -1.800E+00 6.069E-02 6.813E-02 5.237E-02 -1.900E+00 6.404E-02 7.136E-02 5.586E-02 -2.000E+00 6.740E-02 7.458E-02 5.934E-02 -2.100E+00 7.076E-02 7.780E-02 6.282E-02 -2.200E+00 7.411E-02 8.102E-02 6.631E-02 -2.300E+00 7.747E-02 8.425E-02 6.979E-02 -2.400E+00 8.083E-02 8.747E-02 7.328E-02 -2.500E+00 8.418E-02 9.069E-02 7.676E-02 -2.600E+00 8.754E-02 9.391E-02 8.024E-02 -2.700E+00 9.090E-02 9.714E-02 8.373E-02 -2.800E+00 9.425E-02 1.004E-01 8.721E-02 -2.900E+00 9.761E-02 1.036E-01 9.070E-02 -3.000E+00 1.010E-01 1.068E-01 9.418E-02 -3.100E+00 1.043E-01 1.100E-01 9.766E-02 -3.200E+00 1.077E-01 1.132E-01 1.011E-01 -3.300E+00 1.110E-01 1.165E-01 1.046E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -4.534E-01 -4.531E-01 -4.533E-01 -3.200E+00 -4.356E-01 -4.353E-01 -4.355E-01 -3.100E+00 -4.178E-01 -4.175E-01 -4.177E-01 -3.000E+00 -4.000E-01 -3.997E-01 -4.000E-01 -2.900E+00 -3.822E-01 -3.819E-01 -3.822E-01 -2.800E+00 -3.644E-01 -3.641E-01 -3.644E-01 -2.700E+00 -3.466E-01 -3.464E-01 -3.466E-01 -2.600E+00 -3.288E-01 -3.286E-01 -3.288E-01 -2.500E+00 -3.110E-01 -3.108E-01 -3.110E-01 -2.400E+00 -2.932E-01 -2.930E-01 -2.932E-01 -2.300E+00 -2.754E-01 -2.752E-01 -2.754E-01 -2.200E+00 -2.576E-01 -2.574E-01 -2.576E-01 -2.100E+00 -2.398E-01 -2.396E-01 -2.398E-01 -2.000E+00 -2.221E-01 -2.219E-01 -2.220E-01 -1.900E+00 -2.042E-01 -2.040E-01 -2.042E-01 -1.800E+00 -1.865E-01 -1.863E-01 -1.865E-01 -1.700E+00 -1.686E-01 -1.684E-01 -1.686E-01 -1.600E+00 -1.509E-01 -1.508E-01 -1.510E-01 -1.500E+00 -1.329E-01 -1.328E-01 -1.329E-01 -1.400E+00 -1.155E-01 -1.154E-01 -1.155E-01 -1.300E+00 -9.711E-02 -9.703E-02 -9.715E-02 -1.200E+00 -8.016E-02 -8.008E-02 -8.019E-02 -1.100E+00 -6.110E-02 -6.105E-02 -6.115E-02 -1.000E+00 -4.519E-02 -4.514E-02 -4.523E-02 -9.000E-01 -2.456E-02 -2.454E-02 -2.463E-02 -8.000E-01 -1.102E-02 -1.098E-02 -1.104E-02 -7.000E-01 -3.756E-03 -3.744E-03 -3.774E-03 -6.000E-01 -1.131E-03 -1.128E-03 -1.135E-03 -5.000E-01 -1.852E-04 -1.849E-04 -1.855E-04 -4.000E-01 -9.142E-06 -9.107E-06 -9.184E-06 -3.000E-01 -2.117E-07 -2.107E-07 -2.127E-07 -2.000E-01 -4.431E-09 -4.385E-09 -4.460E-09 -1.000E-01 -9.649E-11 -9.208E-11 -9.902E-11 0.000E+00 4.120E-12 3.930E-12 7.500E-13 1.000E-01 9.570E-12 1.015E-11 6.200E-12 2.000E-01 1.385E-11 1.093E-11 8.720E-12 3.000E-01 1.404E-11 1.385E-11 1.034E-11 4.000E-01 1.261E-11 1.676E-11 1.391E-11 5.000E-01 1.346E-11 1.482E-11 1.501E-11 6.000E-01 1.540E-11 1.430E-11 1.300E-11 7.000E-01 1.573E-11 1.624E-11 1.339E-11 8.000E-01 1.761E-11 1.676E-11 1.547E-11 9.000E-01 2.156E-11 1.819E-11 1.560E-11 1.000E+00 1.923E-11 2.091E-11 1.812E-11 1.100E+00 1.780E-11 2.188E-11 2.110E-11 1.200E+00 1.903E-11 1.929E-11 1.974E-11 1.300E+00 1.955E-11 1.897E-11 1.754E-11 1.400E+00 2.085E-11 2.137E-11 1.916E-11 1.500E+00 2.260E-11 2.026E-11 2.013E-11 1.600E+00 2.234E-11 2.247E-11 2.046E-11 1.700E+00 2.078E-11 2.545E-11 2.506E-11 1.800E+00 2.208E-11 2.266E-11 2.286E-11 1.900E+00 2.227E-11 2.208E-11 2.078E-11 2.000E+00 2.331E-11 2.350E-11 2.201E-11 2.100E+00 2.584E-11 2.337E-11 2.234E-11 2.200E+00 2.726E-11 2.467E-11 2.370E-11 2.300E+00 2.467E-11 2.772E-11 2.655E-11 2.400E+00 2.331E-11 2.817E-11 2.701E-11 2.500E+00 2.558E-11 2.662E-11 2.422E-11 2.600E+00 2.487E-11 2.584E-11 2.350E-11 2.700E+00 2.739E-11 2.798E-11 2.525E-11 2.800E+00 3.154E-11 2.759E-11 2.629E-11 2.900E+00 3.096E-11 2.914E-11 2.700E-11 3.000E+00 2.817E-11 3.206E-11 3.122E-11 3.100E+00 2.772E-11 3.239E-11 2.901E-11 3.200E+00 2.960E-11 5.093E-11 2.759E-11 3.300E+00 2.947E-11 6.227E-11 2.914E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | [Ramp] | variable typ min max dV/dt_r 1.4308/0.2817n 1.2052/0.4313n 1.6475/0.1689n dV/dt_f 1.7797/0.9163n 1.5076/1.3666n 1.9892/0.6326n R_load = 50.0000 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 4.3140E-03 3.3440E-03 5.2080E-03 8.0000E-11 4.0168E-03 4.7447E-03 3.4245E-03 1.6000E-10 3.8860E-04 2.4310E-04 4.1510E-03 2.4000E-10 4.7325E-03 9.5325E-05 1.9580E-03 3.2000E-10 4.9373E-03 1.8515E-03 5.1127E-02 4.0000E-10 4.0385E-02 2.4735E-03 4.6375E-01 4.8000E-10 2.8485E-02 7.0590E-03 1.4480E+00 5.6000E-10 2.0195E-01 2.4645E-02 2.0870E+00 6.4000E-10 5.4090E-01 2.6700E-02 2.3880E+00 7.2000E-10 1.0656E+00 2.1627E-02 2.4767E+00 8.0000E-10 1.6120E+00 1.1770E-02 2.5140E+00 8.8000E-10 1.8290E+00 1.2090E-01 2.5370E+00 9.6000E-10 1.9765E+00 2.8165E-01 2.5770E+00 1.0400E-09 2.1490E+00 5.9280E-01 2.6573E+00 1.1200E-09 2.2655E+00 9.3400E-01 2.7150E+00 1.2000E-09 2.3030E+00 1.1390E+00 2.7260E+00 1.2800E-09 2.3263E+00 1.3300E+00 2.7363E+00 1.3600E-09 2.3460E+00 1.5485E+00 2.7385E+00 1.4400E-09 2.3510E+00 1.6550E+00 2.7370E+00 1.5200E-09 2.3583E+00 1.7863E+00 2.7370E+00 1.6000E-09 2.3635E+00 1.8945E+00 2.7405E+00 1.6800E-09 2.3660E+00 1.9270E+00 2.7430E+00 1.7600E-09 2.3690E+00 1.9487E+00 2.7433E+00 1.8400E-09 2.3710E+00 1.9670E+00 2.7440E+00 1.9200E-09 2.3723E+00 1.9723E+00 2.7443E+00 2.0000E-09 2.3745E+00 1.9790E+00 2.7450E+00 2.0800E-09 2.3750E+00 1.9820E+00 2.7460E+00 2.1600E-09 2.3767E+00 1.9860E+00 2.7460E+00 2.2400E-09 2.3780E+00 1.9905E+00 2.7460E+00 2.3200E-09 2.3790E+00 1.9920E+00 2.7460E+00 2.4000E-09 2.3793E+00 1.9940E+00 2.7470E+00 2.4800E-09 2.3805E+00 1.9965E+00 2.7470E+00 2.5600E-09 2.3810E+00 1.9970E+00 2.7470E+00 2.6400E-09 2.3817E+00 1.9990E+00 2.7477E+00 2.7200E-09 2.3825E+00 2.0005E+00 2.7480E+00 2.8000E-09 2.3830E+00 2.0010E+00 2.7480E+00 2.8800E-09 2.3833E+00 2.0023E+00 2.7480E+00 2.9600E-09 2.3840E+00 2.0035E+00 2.7485E+00 3.0400E-09 2.3840E+00 2.0040E+00 2.7490E+00 3.1200E-09 2.3850E+00 2.0053E+00 2.7490E+00 3.2000E-09 2.3855E+00 2.0060E+00 2.7490E+00 3.2800E-09 2.3860E+00 2.0070E+00 2.7490E+00 3.3600E-09 2.3860E+00 2.0073E+00 2.7490E+00 3.4400E-09 2.3870E+00 2.0080E+00 2.7500E+00 3.5200E-09 2.3870E+00 2.0090E+00 2.7500E+00 3.6000E-09 2.3873E+00 2.0093E+00 2.7500E+00 3.6800E-09 2.3880E+00 2.0100E+00 2.7500E+00 3.7600E-09 2.3880E+00 2.0110E+00 2.7500E+00 3.8400E-09 2.3883E+00 2.0110E+00 2.7500E+00 3.9200E-09 2.3890E+00 2.0120E+00 2.7500E+00 4.0000E-09 2.3890E+00 2.0120E+00 2.7510E+00 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 2.9140E-01 3.2720E-01 2.8960E-01 8.0000E-11 2.9073E-01 3.2650E-01 2.8913E-01 1.6000E-10 2.9120E-01 3.2660E-01 2.9000E-01 2.4000E-10 2.9260E-01 3.2695E-01 2.8665E-01 3.2000E-10 2.8670E-01 3.2763E-01 2.7773E-01 4.0000E-10 2.7690E-01 3.2685E-01 4.3460E-01 4.8000E-10 2.8875E-01 3.2270E-01 1.0003E+00 5.6000E-10 3.5310E-01 3.1745E-01 1.6615E+00 6.4000E-10 4.1500E-01 3.1410E-01 2.0240E+00 7.2000E-10 4.7660E-01 3.1583E-01 2.3470E+00 8.0000E-10 5.5140E-01 3.4500E-01 2.6365E+00 8.8000E-10 6.2500E-01 3.7710E-01 2.7650E+00 9.6000E-10 6.8880E-01 4.0995E-01 2.9025E+00 1.0400E-09 7.5763E-01 4.5753E-01 3.1607E+00 1.1200E-09 8.0150E-01 4.9455E-01 3.4105E+00 1.2000E-09 8.2420E-01 5.2640E-01 3.5250E+00 1.2800E-09 8.5060E-01 5.9080E-01 3.5717E+00 1.3600E-09 8.8770E-01 6.6645E-01 3.5865E+00 1.4400E-09 9.2290E-01 7.0240E-01 3.5880E+00 1.5200E-09 1.0073E+00 7.3733E-01 3.5903E+00 1.6000E-09 1.1260E+00 7.7095E-01 3.5945E+00 1.6800E-09 1.1970E+00 7.8840E-01 3.5960E+00 1.7600E-09 1.2953E+00 8.0590E-01 3.5967E+00 1.8400E-09 1.3970E+00 8.2280E-01 3.5970E+00 1.9200E-09 1.5057E+00 8.4477E-01 3.5977E+00 2.0000E-09 1.6725E+00 8.7990E-01 3.5990E+00 2.0800E-09 1.7750E+00 9.0120E-01 3.5990E+00 2.1600E-09 1.9210E+00 9.6813E-01 3.5990E+00 2.2400E-09 2.1120E+00 1.0735E+00 3.5990E+00 2.3200E-09 2.2260E+00 1.1400E+00 3.5990E+00 2.4000E-09 2.3820E+00 1.2337E+00 3.5990E+00 2.4800E-09 2.5770E+00 1.3625E+00 3.5990E+00 2.5600E-09 2.6970E+00 1.4410E+00 3.5990E+00 2.6400E-09 2.8637E+00 1.5520E+00 3.5990E+00 2.7200E-09 3.0515E+00 1.6950E+00 3.5990E+00 2.8000E-09 3.1630E+00 1.7810E+00 3.5990E+00 2.8800E-09 3.2260E+00 1.8937E+00 3.5990E+00 2.9600E-09 3.2790E+00 2.0340E+00 3.5990E+00 3.0400E-09 3.2940E+00 2.1150E+00 3.5990E+00 3.1200E-09 3.2877E+00 2.2200E+00 3.5990E+00 3.2000E-09 3.2865E+00 2.3550E+00 3.5990E+00 3.2800E-09 3.2860E+00 2.4390E+00 3.5990E+00 3.3600E-09 3.2867E+00 2.5517E+00 3.5990E+00 3.4400E-09 3.2885E+00 2.6825E+00 3.5990E+00 3.5200E-09 3.2890E+00 2.7590E+00 3.5990E+00 3.6000E-09 3.2893E+00 2.8457E+00 3.5990E+00 3.6800E-09 3.2900E+00 2.9120E+00 3.5990E+00 3.7600E-09 3.2900E+00 2.9480E+00 3.5990E+00 3.8400E-09 3.2907E+00 2.9710E+00 3.5990E+00 3.9200E-09 3.2910E+00 2.9780E+00 3.5990E+00 4.0000E-09 3.2910E+00 2.9820E+00 3.5990E+00 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0000E+00 3.6000E+00 8.0000E-11 3.3013E+00 2.9997E+00 3.6050E+00 1.6000E-10 3.3070E+00 3.0020E+00 3.6110E+00 2.4000E-10 3.3075E+00 3.0035E+00 3.6080E+00 3.2000E-10 3.3073E+00 3.0053E+00 3.6433E+00 4.0000E-10 3.3250E+00 3.0050E+00 3.6040E+00 4.8000E-10 3.3420E+00 3.0065E+00 3.4750E+00 5.6000E-10 3.3220E+00 3.0100E+00 3.2875E+00 6.4000E-10 3.2810E+00 3.0160E+00 3.1370E+00 7.2000E-10 3.1993E+00 3.0197E+00 2.9623E+00 8.0000E-10 3.0805E+00 3.0130E+00 2.7465E+00 8.8000E-10 3.0010E+00 3.0010E+00 2.6620E+00 9.6000E-10 2.9185E+00 2.9765E+00 2.5975E+00 1.0400E-09 2.7870E+00 2.9273E+00 2.3350E+00 1.1200E-09 2.6645E+00 2.8685E+00 1.9080E+00 1.2000E-09 2.5890E+00 2.8320E+00 1.6230E+00 1.2800E-09 2.4863E+00 2.7800E+00 1.2933E+00 1.3600E-09 2.3460E+00 2.7155E+00 8.8550E-01 1.4400E-09 2.2200E+00 2.6790E+00 6.8840E-01 1.5200E-09 2.0190E+00 2.6290E+00 5.3237E-01 1.6000E-09 1.7605E+00 2.5645E+00 3.9105E-01 1.6800E-09 1.6060E+00 2.5250E+00 3.4660E-01 1.7600E-09 1.4187E+00 2.4590E+00 3.3363E-01 1.8400E-09 1.2570E+00 2.3640E+00 3.2470E-01 1.9200E-09 1.1017E+00 2.2613E+00 3.1887E-01 2.0000E-09 9.2985E-01 2.0995E+00 3.1390E-01 2.0800E-09 8.3790E-01 1.9990E+00 3.1150E-01 2.1600E-09 7.1913E-01 1.8717E+00 3.0843E-01 2.2400E-09 5.9390E-01 1.7180E+00 3.0525E-01 2.3200E-09 5.2250E-01 1.6420E+00 3.0390E-01 2.4000E-09 4.5470E-01 1.5413E+00 3.0207E-01 2.4800E-09 4.1180E-01 1.4325E+00 2.9990E-01 2.5600E-09 3.8720E-01 1.3790E+00 2.9860E-01 2.6400E-09 3.7850E-01 1.3143E+00 2.9717E-01 2.7200E-09 3.7060E-01 1.2335E+00 2.9580E-01 2.8000E-09 3.6640E-01 1.1900E+00 2.9500E-01 2.8800E-09 3.6147E-01 1.1330E+00 2.9393E-01 2.9600E-09 3.5595E-01 1.0630E+00 2.9255E-01 3.0400E-09 3.5420E-01 1.0220E+00 2.9190E-01 3.1200E-09 3.5210E-01 9.6860E-01 2.9113E-01 3.2000E-09 3.4905E-01 9.0330E-01 2.9020E-01 3.2800E-09 3.4700E-01 8.6480E-01 2.8960E-01 3.3600E-09 3.4453E-01 8.1463E-01 2.8883E-01 3.4400E-09 3.4275E-01 7.5495E-01 2.8800E-01 3.5200E-09 3.4190E-01 7.1940E-01 2.8760E-01 3.6000E-09 3.4047E-01 6.7500E-01 2.8707E-01 3.6800E-09 3.3825E-01 6.2130E-01 2.8635E-01 3.7600E-09 3.3690E-01 5.9040E-01 2.8590E-01 3.8400E-09 3.3610E-01 5.5420E-01 2.8540E-01 3.9200E-09 3.3530E-01 5.1800E-01 2.8500E-01 4.0000E-09 3.3435E-01 4.9445E-01 2.8470E-01 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.4160E+00 2.0520E+00 2.7720E+00 8.0000E-11 2.4163E+00 2.0527E+00 2.7740E+00 1.6000E-10 2.4150E+00 2.0530E+00 2.7610E+00 2.4000E-10 2.4070E+00 2.0505E+00 2.7405E+00 3.2000E-10 2.3917E+00 2.0437E+00 2.6863E+00 4.0000E-10 2.3695E+00 2.0335E+00 2.3740E+00 4.8000E-10 2.3135E+00 2.0220E+00 2.0350E+00 5.6000E-10 2.2035E+00 2.0085E+00 1.8485E+00 6.4000E-10 2.1020E+00 1.9900E+00 1.7990E+00 7.2000E-10 1.9777E+00 1.9477E+00 1.7623E+00 8.0000E-10 1.8675E+00 1.8780E+00 1.7040E+00 8.8000E-10 1.8090E+00 1.8310E+00 1.6550E+00 9.6000E-10 1.7600E+00 1.7830E+00 1.5835E+00 1.0400E-09 1.7190E+00 1.7053E+00 1.2900E+00 1.1200E-09 1.6845E+00 1.6420E+00 8.7975E-01 1.2000E-09 1.6730E+00 1.6070E+00 6.1900E-01 1.2800E-09 1.6460E+00 1.5737E+00 3.6660E-01 1.3600E-09 1.6005E+00 1.5380E+00 1.8425E-01 1.4400E-09 1.5680E+00 1.5220E+00 1.4160E-01 1.5200E-09 1.4833E+00 1.5053E+00 9.6510E-02 1.6000E-09 1.3620E+00 1.4900E+00 7.3315E-02 1.6800E-09 1.2870E+00 1.4830E+00 6.6380E-02 1.7600E-09 1.1707E+00 1.4740E+00 5.9787E-02 1.8400E-09 1.0110E+00 1.4650E+00 5.3190E-02 1.9200E-09 8.5503E-01 1.4463E+00 4.4717E-02 2.0000E-09 6.7820E-01 1.4220E+00 3.4625E-02 2.0800E-09 5.7960E-01 1.3990E+00 2.8970E-02 2.1600E-09 4.7643E-01 1.3607E+00 2.2087E-02 2.2400E-09 3.8770E-01 1.3110E+00 1.7320E-02 2.3200E-09 3.5950E-01 1.2770E+00 1.5880E-02 2.4000E-09 3.3150E-01 1.2307E+00 1.4140E-02 2.4800E-09 3.0000E-01 1.1740E+00 1.2710E-02 2.5600E-09 2.8060E-01 1.1400E+00 1.2420E-02 2.6400E-09 2.5403E-01 1.0957E+00 1.2043E-02 2.7200E-09 2.1605E-01 1.0425E+00 1.1590E-02 2.8000E-09 1.9220E-01 1.0110E+00 1.1320E-02 2.8800E-09 1.5953E-01 9.7060E-01 1.0900E-02 2.9600E-09 1.1705E-01 9.2185E-01 1.0260E-02 3.0400E-09 9.1420E-02 8.9270E-01 9.8750E-03 3.1200E-09 7.0357E-02 8.5713E-01 9.4340E-03 3.2000E-09 5.8775E-02 8.1300E-01 8.9075E-03 3.2800E-09 5.3900E-02 7.8830E-01 8.6880E-03 3.3600E-09 4.8047E-02 7.5703E-01 8.5930E-03 3.4400E-09 4.3480E-02 7.1865E-01 8.4945E-03 3.5200E-09 4.1030E-02 6.9760E-01 8.5120E-03 3.6000E-09 3.7023E-02 6.6963E-01 8.5543E-03 3.6800E-09 3.1260E-02 6.3720E-01 8.6535E-03 3.7600E-09 2.7830E-02 6.1890E-01 8.7480E-03 3.8400E-09 2.3703E-02 5.9530E-01 8.8800E-03 3.9200E-09 1.9580E-02 5.7470E-01 9.0490E-03 4.0000E-09 1.6705E-02 5.6005E-01 9.1895E-03 | | End [Model] data_o | | End [Component] LVT2244 | [End]