|******************************************************************************* | Fairchild Semiconductor Corporation | 16-bit LVT Transceiver | IBIS Model of 74LVT162245AMTD (3.3V) | 48 TSSOP (MTD) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] lvt62245mtd_300.ibs [File Rev] 3.2 [Date] January 27 '99 [Source] SPICE-to-IBIS translation | (Bench correlated model, bulk resistance added) | Temperature: 25C typ, -40C max, 85C min. [Notes] Generated by Peter R. LaFlamme (Backplane and Modeling Applications Engineer) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, loan, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | |******************************************************************************* | COMPONENT: LVT162245AMTD |******************************************************************************* | [Component] 74LVT162245AMTD [Manufacturer] Fairchild Semiconductor Corp | [Package] | variable typ min max R_pkg 0.1 0.1 0.1 L_pkg 2.0n 1.37n 4.2n C_pkg .15p .1p .2p | |******************************************************************************* | Package parameters for TSSOP (MTD) 48 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin 1 TR1 cntrl NA 4.16n 0.20p 2 B0 data_o NA 3.57n 0.15p 3 B1 data_o NA 3.06n 0.15p 4 GND GND NA 2.62n 0.12p 5 B2 data_o NA 2.23n 0.10p 6 B3 data_o NA 1.76n 0.10p 7 VCC POWER NA 1.65n 0.10p 8 B4 data_o NA 1.59n 0.10p 9 B5 data_o NA 1.54n 0.10p 10 GND GND NA 1.49n 0.10p 11 B6 data_o NA 1.44n 0.10p 12 B7 data_o NA 1.37n 0.10p 13 B8 data_o NA 1.37n 0.10p 14 B9 data_o NA 1.44n 0.10p 15 GND GND NA 1.49n 0.10p 16 B10 data_o NA 1.54n 0.10p 17 B11 data_o NA 1.59n 0.10p 18 VCC POWER NA 1.65n 0.10p 19 B12 data_o NA 1.76n 0.10p 20 B13 data_o NA 2.23n 0.10p 21 GND GND NA 2.62n 0.12p 22 B14 data_o NA 3.06n 0.15p 23 B15 data_o NA 3.57n 0.15p 24 TR2 cntrl NA 4.16n 0.20p 25 OE2* cntrl NA 4.16n 0.20p 26 A15 data_ores NA 3.57n 0.15p 27 A14 data_ores NA 3.06n 0.15p 28 GND GND NA 2.62n 0.12p 29 A13 data_ores NA 2.23n 0.10p 30 A12 data_ores NA 1.76n 0.10p 31 VCC POWER NA 1.65n 0.10p 32 A11 data_ores NA 1.59n 0.10p 33 A10 data_ores NA 1.54n 0.10p 34 GND GND NA 1.49n 0.10p 35 A9 data_ores NA 1.44n 0.10p 36 A8 data_ores NA 1.37n 0.10p 37 A7 data_ores NA 1.37n 0.10p 38 A6 data_ores NA 1.44n 0.10p 39 GND GND NA 1.49n 0.10p 40 A5 data_ores NA 1.54n 0.10p 41 A4 data_ores NA 1.59n 0.10p 42 VCC POWER NA 1.65n 0.10p 43 A3 data_ores NA 1.76n 0.10p 44 A2 data_ores NA 2.23n 0.10p 45 GND GND NA 2.62n 0.12p 46 A1 data_ores NA 3.06n 0.15p 47 A0 data_ores NA 3.57n 0.15p 48 OE1* cntrl NA 4.16n 0.20p | |************************************************************************ | Model cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -7.7460E-01 -7.7520E-01 -8.0170E-01 -3.2000 -7.4110E-01 -7.4290E-01 -7.6430E-01 -3.1000 -7.0770E-01 -7.1070E-01 -7.2740E-01 -3.0000 -6.7450E-01 -6.7860E-01 -6.9100E-01 -2.9000 -6.4150E-01 -6.4660E-01 -6.5500E-01 -2.8000 -6.0870E-01 -6.1470E-01 -6.1940E-01 -2.7000 -5.7600E-01 -5.8280E-01 -5.8420E-01 -2.6000 -5.4340E-01 -5.5100E-01 -5.4930E-01 -2.5000 -5.1100E-01 -5.1920E-01 -5.1480E-01 -2.4000 -4.7870E-01 -4.8750E-01 -4.8060E-01 -2.3000 -4.4660E-01 -4.5590E-01 -4.4670E-01 -2.2000 -4.1450E-01 -4.2440E-01 -4.1310E-01 -2.1000 -3.8260E-01 -3.9290E-01 -3.7970E-01 -2.0000 -3.5080E-01 -3.6150E-01 -3.4660E-01 -1.9000 -3.1910E-01 -3.3020E-01 -3.1380E-01 -1.8000 -2.8750E-01 -2.9900E-01 -2.8120E-01 -1.7000 -2.5610E-01 -2.6790E-01 -2.4880E-01 -1.6000 -2.2480E-01 -2.3690E-01 -2.1660E-01 -1.5000 -1.9370E-01 -2.0620E-01 -1.8480E-01 -1.4000 -1.6290E-01 -1.7560E-01 -1.5320E-01 -1.3000 -1.3230E-01 -1.4530E-01 -1.2210E-01 -1.2000 -1.0230E-01 -1.1540E-01 -9.1470E-02 -1.1000 -7.2940E-02 -8.6180E-02 -6.1890E-02 -1.0000 -4.5030E-02 -5.7990E-02 -3.4750E-02 -0.9000 -2.0590E-02 -3.1910E-02 -1.6170E-02 -0.8000 -6.1240E-03 -1.1090E-02 -8.8100E-03 -0.7000 -1.9070E-03 -1.8630E-03 -3.5540E-03 -0.6000 -3.8800E-04 -2.8590E-04 -6.4870E-04 -0.5000 -4.5360E-05 -4.0800E-05 -4.6320E-05 -0.4000 -3.6060E-06 -4.7330E-06 -1.7570E-06 -0.3000 -1.9510E-07 -4.0750E-07 -4.0670E-08 -0.2000 -7.7350E-09 -2.5820E-08 -1.0430E-09 -0.1000 -5.5910E-10 -1.4700E-09 -4.0580E-10 0.0000 -3.3200E-10 -3.2110E-10 -3.6000E-10 0.1000 -2.8870E-10 -2.4620E-10 -3.2000E-10 0.2000 -2.4860E-10 -2.0480E-10 -2.8000E-10 0.3000 -2.0860E-10 -1.6430E-10 -2.4000E-10 0.4000 -1.6850E-10 -1.2390E-10 -2.0000E-10 0.5000 -1.2850E-10 -8.3490E-11 -1.6000E-10 0.6000 -8.8440E-11 -4.3150E-11 -1.2000E-10 0.7000 -4.8410E-11 -2.8290E-12 -7.9980E-11 0.8000 -8.3730E-12 3.7480E-11 -3.9980E-11 0.9000 3.1660E-11 7.7770E-11 1.8650E-14 1.0000 7.1690E-11 1.1810E-10 4.0020E-11 1.1000 1.1170E-10 1.5830E-10 8.0020E-11 1.2000 1.5170E-10 1.9860E-10 1.2000E-10 1.3000 1.9180E-10 2.3880E-10 1.6000E-10 1.4000 2.3180E-10 2.7910E-10 2.0000E-10 1.5000 2.7180E-10 3.1930E-10 2.4000E-10 1.6000 3.1180E-10 3.5950E-10 2.8000E-10 1.7000 3.5190E-10 3.9970E-10 3.2000E-10 1.8000 3.9190E-10 4.3990E-10 3.6000E-10 1.9000 4.3190E-10 4.8010E-10 4.0000E-10 2.0000 4.7190E-10 5.2020E-10 4.4000E-10 2.1000 5.1190E-10 5.6040E-10 4.8000E-10 2.2000 5.5190E-10 6.0050E-10 5.2000E-10 2.3000 5.9200E-10 6.4070E-10 5.6000E-10 2.4000 6.3200E-10 6.8080E-10 6.0000E-10 2.5000 6.7200E-10 7.2100E-10 6.4000E-10 2.6000 7.1200E-10 7.6110E-10 6.8000E-10 2.7000 7.5200E-10 8.0120E-10 7.2000E-10 2.8000 7.9200E-10 8.4130E-10 7.6000E-10 2.9000 8.3200E-10 8.8140E-10 8.0000E-10 3.0000 8.7200E-10 9.2150E-10 8.4000E-10 3.1000 9.1200E-10 9.6160E-10 8.8000E-10 3.2000 9.5200E-10 1.0020E-09 9.2000E-10 3.3000 9.9200E-10 1.0420E-09 9.6000E-10 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type I/O Polarity Non-Inverting Enable Active-Low Vmeas =1.5000E+00 Vinl =8.0000E-01 Vinh =2.0000E+00 Cref =5.0000E-11 Rref =0.5000E+03 Vref = 0.000 C_comp 9.8000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.3000 -1.6000E-02 -1.4000E-02 -1.7000E-02 -3.1000 -1.6000E-02 -1.4000E-02 -1.6000E-02 -2.9000 -1.4000E-02 -1.3000E-02 -1.5000E-02 -2.7000 -1.3000E-02 -1.2000E-02 -1.4000E-02 -2.5000 -1.2000E-02 -1.1000E-02 -1.3000E-02 -2.3000 -1.1000E-02 -1.0000E-02 -1.3000E-02 -2.1000 -1.0000E-02 -9.0000E-03 -1.5000E-02 -1.9000 -1.3400E-02 -8.0000E-03 -3.2500E-02 -1.7000 -2.4500E-02 -1.0500E-02 -2.2900E-02 -1.5000 -8.3000E-03 -1.2000E-02 -1.0000E-02 -1.0000 -1.0280E-02 -6.2000E-03 -1.6170E-02 -0.9000 -1.2030E-02 -7.2300E-03 -1.8444E-02 -0.8000 -1.2832E-02 -8.3700E-03 -1.7994E-02 -0.7000 -1.2472E-02 -8.4240E-03 -1.7309E-02 -0.6000 -1.1549E-02 -8.0377E-03 -1.5666E-02 -0.5000 -9.9606E-03 -7.1241E-03 -1.3388E-02 -0.4000 -8.1205E-03 -5.8159E-03 -1.0970E-02 -0.3000 -6.2129E-03 -4.4165E-03 -8.4540E-03 -0.2000 -4.2500E-03 -2.9940E-03 -5.8310E-03 -0.1000 -2.2360E-03 -1.5580E-03 -3.0990E-03 0.0000 -1.7610E-04 -1.1530E-04 -2.5490E-04 0.1000 1.8650E-03 1.3460E-03 2.5450E-03 0.2000 5.5160E-03 1.4480E-02 5.9790E-03 0.3000 6.3120E-02 4.6940E-02 7.4240E-02 0.4000 9.3550E-02 7.0190E-02 1.1770E-01 0.5000 1.2220E-01 9.1530E-02 1.4960E-01 0.6000 1.4990E-01 1.0790E-01 1.7460E-01 0.7000 1.7420E-01 1.1500E-01 1.9350E-01 0.8000 1.8670E-01 1.1660E-01 2.1010E-01 0.9000 1.8940E-01 1.1740E-01 2.2420E-01 1.0000 1.9080E-01 1.1820E-01 2.3120E-01 1.1000 1.9210E-01 1.1890E-01 2.3340E-01 1.2000 1.9330E-01 1.1950E-01 2.3530E-01 1.3000 1.9440E-01 1.2010E-01 2.3710E-01 1.4000 1.9540E-01 1.2060E-01 2.3860E-01 1.5000 1.9630E-01 1.2100E-01 2.4000E-01 1.6000 1.9710E-01 1.2150E-01 2.4140E-01 1.7000 1.9800E-01 1.2190E-01 2.4260E-01 1.8000 1.9870E-01 1.2260E-01 2.4380E-01 1.9000 1.9950E-01 1.2570E-01 2.4500E-01 2.0000 2.0030E-01 1.3160E-01 2.4620E-01 2.1000 2.0110E-01 1.3780E-01 2.4740E-01 2.2000 2.0260E-01 1.4300E-01 2.4850E-01 2.3000 2.0840E-01 1.4690E-01 2.4970E-01 2.4000 2.1650E-01 1.4960E-01 2.5080E-01 2.5000 2.2440E-01 1.5130E-01 2.5190E-01 2.6000 2.3110E-01 1.5270E-01 2.5320E-01 2.7000 2.3640E-01 1.5390E-01 2.5780E-01 2.8000 2.4020E-01 1.5490E-01 2.6640E-01 2.9000 2.4310E-01 1.5590E-01 2.7530E-01 3.0000 2.4530E-01 1.5680E-01 2.8320E-01 3.1000 2.4720E-01 1.5760E-01 2.8990E-01 3.2000 2.4890E-01 1.5850E-01 2.9540E-01 3.3000 2.5050E-01 1.5930E-01 2.9960E-01 3.4000 2.5200E-01 1.6000E-01 3.0290E-01 3.5000 2.5340E-01 1.6080E-01 3.0550E-01 3.6000 2.5480E-01 1.6170E-01 3.0780E-01 3.7000 2.5610E-01 1.6240E-01 3.1000E-01 3.8000 2.5740E-01 1.6310E-01 3.1200E-01 3.9000 2.5890E-01 1.6390E-01 3.1390E-01 4.0000 2.6020E-01 1.6460E-01 3.1590E-01 4.1000 2.6150E-01 1.6530E-01 3.1790E-01 4.2000 2.6280E-01 1.6600E-01 3.1980E-01 4.3000 2.6400E-01 1.6670E-01 3.2190E-01 4.5000 2.6650E-01 1.6810E-01 3.2560E-01 4.7000 2.6900E-01 1.6950E-01 3.2930E-01 4.9000 2.7160E-01 1.7100E-01 3.3300E-01 5.1000 2.7410E-01 1.7240E-01 3.3690E-01 5.3000 2.7670E-01 1.7390E-01 3.4080E-01 5.5000 2.7950E-01 1.7540E-01 3.4490E-01 5.7000 2.8230E-01 1.7670E-01 3.4920E-01 5.9000 2.8530E-01 1.7520E-01 3.5380E-01 6.1000 2.8820E-01 1.5570E-01 3.5870E-01 6.6000 2.8480E-01 9.7980E-02 3.7280E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -3.3000 2.0810E-01 1.5770E-01 2.7570E-01 -3.1000 1.9380E-01 1.4630E-01 2.5780E-01 -2.9000 1.7960E-01 1.3510E-01 2.4010E-01 -2.7000 1.6570E-01 1.2420E-01 2.2250E-01 -2.5000 1.5210E-01 1.1350E-01 2.0510E-01 -2.3000 1.3860E-01 1.0300E-01 1.8790E-01 -2.1000 1.2540E-01 9.2790E-02 1.7080E-01 -1.9000 1.1240E-01 8.2820E-02 1.5390E-01 -1.7000 9.9680E-02 7.3080E-02 1.3720E-01 -1.5000 8.7140E-02 6.3580E-02 1.2060E-01 -1.0000 5.6760E-02 4.0870E-02 7.9730E-02 -0.9000 5.0850E-02 3.6520E-02 7.1660E-02 -0.8000 4.5000E-02 3.2220E-02 6.3630E-02 -0.7000 3.9200E-02 2.7990E-02 5.5630E-02 -0.6000 3.3500E-02 2.3830E-02 4.8067E-02 -0.5000 2.8268E-02 1.9870E-02 4.0784E-02 -0.4000 2.2819E-02 1.6050E-02 3.2798E-02 -0.3000 1.7060E-02 1.1980E-02 2.4589E-02 -0.2000 1.1300E-02 7.9130E-03 1.6350E-02 -0.1000 5.5930E-03 3.8950E-03 8.1350E-03 0.0000 -1.2560E-09 -1.0400E-09 -1.6170E-09 0.1000 -5.4210E-03 -3.7350E-03 -7.9460E-03 0.2000 -1.0630E-02 -7.3000E-03 -1.5600E-02 0.3000 -1.5620E-02 -1.0690E-02 -2.2960E-02 0.4000 -2.0400E-02 -1.3900E-02 -3.0020E-02 0.5000 -2.4900E-02 -1.6880E-02 -3.6770E-02 0.6000 -2.8770E-02 -1.9640E-02 -4.2880E-02 0.7000 -3.2770E-02 -2.3030E-02 -4.8180E-02 0.8000 -3.8260E-02 -3.0240E-02 -5.3860E-02 0.9000 -5.0050E-02 -3.7680E-02 -6.1950E-02 1.0000 -5.9830E-02 -4.4780E-02 -7.9850E-02 1.1000 -6.9120E-02 -5.1730E-02 -9.2710E-02 1.2000 -7.8170E-02 -5.8540E-02 -1.0480E-01 1.3000 -8.7020E-02 -6.5190E-02 -1.1660E-01 1.4000 -9.5670E-02 -7.1690E-02 -1.2810E-01 1.5000 -1.0410E-01 -7.8020E-02 -1.3930E-01 1.6000 -1.1230E-01 -8.4190E-02 -1.5020E-01 1.7000 -1.2030E-01 -9.0210E-02 -1.6090E-01 1.8000 -1.2810E-01 -9.6100E-02 -1.7120E-01 1.9000 -1.3570E-01 -1.0190E-01 -1.8120E-01 2.0000 -1.4310E-01 -1.0760E-01 -1.9100E-01 2.1000 -1.5040E-01 -1.1320E-01 -2.0050E-01 2.2000 -1.5750E-01 -1.1870E-01 -2.0980E-01 2.3000 -1.6460E-01 -1.2420E-01 -2.1880E-01 2.4000 -1.7150E-01 -1.2960E-01 -2.2770E-01 2.5000 -1.7830E-01 -1.3500E-01 -2.3640E-01 2.6000 -1.8510E-01 -1.4040E-01 -2.4500E-01 2.7000 -1.9180E-01 -1.4570E-01 -2.5340E-01 2.8000 -1.9840E-01 -1.5100E-01 -2.6180E-01 2.9000 -2.0500E-01 -1.5620E-01 -2.7000E-01 3.0000 -2.1150E-01 -1.6140E-01 -2.7820E-01 3.1000 -2.1800E-01 -1.6660E-01 -2.8620E-01 3.2000 -2.2440E-01 -1.7170E-01 -2.9420E-01 3.3000 -2.3080E-01 -1.7680E-01 -3.0220E-01 3.4000 -2.3710E-01 -1.8190E-01 -3.1010E-01 3.5000 -2.4340E-01 -1.8700E-01 -3.1790E-01 3.6000 -2.4960E-01 -1.9240E-01 -3.2570E-01 3.7000 -2.5580E-01 -1.9900E-01 -3.3340E-01 3.8000 -2.6190E-01 -2.1670E-01 -3.4100E-01 3.9000 -2.6820E-01 -2.6620E-01 -3.4850E-01 4.0000 -2.7490E-01 -3.4120E-01 -3.5600E-01 4.1000 -2.8400E-01 -4.2660E-01 -3.6350E-01 4.2000 -3.1470E-01 -5.1670E-01 -3.7100E-01 4.3000 -3.8310E-01 -6.0910E-01 -3.7890E-01 4.5000 -5.6280E-01 -7.9780E-01 -3.9980E-01 4.7000 -7.5660E-01 -9.8950E-01 -5.3260E-01 4.9000 -9.5460E-01 -1.1830E+00 -7.2930E-01 5.1000 -1.1540E+00 -1.3780E+00 -9.3490E-01 5.3000 -1.3560E+00 -1.5750E+00 -1.1430E+00 5.5000 -1.5580E+00 -1.7800E+00 -1.3530E+00 5.7000 -1.7620E+00 -1.9850E+00 -1.5630E+00 5.9000 -1.9660E+00 -2.1900E+00 -1.7740E+00 6.1000 -2.1750E+00 -2.3960E+00 -1.9840E+00 6.6000 -2.7050E+00 -2.9110E+00 -2.4970E+00 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -7.7460E-01 -7.7520E-01 -8.0170E-01 -3.2000 -7.4110E-01 -7.4290E-01 -7.6430E-01 -3.1000 -7.0770E-01 -7.1070E-01 -7.2740E-01 -3.0000 -6.7450E-01 -6.7860E-01 -6.9100E-01 -2.9000 -6.4150E-01 -6.4660E-01 -6.5500E-01 -2.8000 -6.0870E-01 -6.1470E-01 -6.1940E-01 -2.7000 -5.7600E-01 -5.8280E-01 -5.8420E-01 -2.6000 -5.4340E-01 -5.5100E-01 -5.4930E-01 -2.5000 -5.1100E-01 -5.1920E-01 -5.1480E-01 -2.4000 -4.7870E-01 -4.8750E-01 -4.8060E-01 -2.3000 -4.4660E-01 -4.5590E-01 -4.4670E-01 -2.2000 -4.1450E-01 -4.2440E-01 -4.1310E-01 -2.1000 -3.8260E-01 -3.9290E-01 -3.7970E-01 -2.0000 -3.5080E-01 -3.6150E-01 -3.4660E-01 -1.9000 -3.1910E-01 -3.3020E-01 -3.1380E-01 -1.8000 -2.8750E-01 -2.9900E-01 -2.8120E-01 -1.7000 -2.5610E-01 -2.6790E-01 -2.4880E-01 -1.6000 -2.2480E-01 -2.3690E-01 -2.1660E-01 -1.5000 -1.9370E-01 -2.0620E-01 -1.8480E-01 -1.4000 -1.6290E-01 -1.7560E-01 -1.5320E-01 -1.3000 -1.3230E-01 -1.4530E-01 -1.2210E-01 -1.2000 -1.0230E-01 -1.1540E-01 -9.1470E-02 -1.1000 -7.2940E-02 -8.6180E-02 -6.1890E-02 -1.0000 -4.5030E-02 -5.7990E-02 -3.4750E-02 -0.9000 -2.0590E-02 -3.1910E-02 -1.6170E-02 -0.8000 -6.1240E-03 -1.1090E-02 -8.8100E-03 -0.7000 -1.9070E-03 -1.8630E-03 -3.5540E-03 -0.6000 -3.8800E-04 -2.8590E-04 -6.4870E-04 -0.5000 -4.5360E-05 -4.0800E-05 -4.6320E-05 -0.4000 -3.6060E-06 -4.7330E-06 -1.7570E-06 -0.3000 -1.9510E-07 -4.0750E-07 -4.0670E-08 -0.2000 -7.7350E-09 -2.5820E-08 -1.0430E-09 -0.1000 -5.5910E-10 -1.4700E-09 -4.0580E-10 0.0000 -3.3200E-10 -3.2110E-10 -3.6000E-10 0.1000 -2.8870E-10 -2.4620E-10 -3.2000E-10 0.2000 -2.4860E-10 -2.0480E-10 -2.8000E-10 0.3000 -2.0860E-10 -1.6430E-10 -2.4000E-10 0.4000 -1.6850E-10 -1.2390E-10 -2.0000E-10 0.5000 -1.2850E-10 -8.3490E-11 -1.6000E-10 0.6000 -8.8440E-11 -4.3150E-11 -1.2000E-10 0.7000 -4.8410E-11 -2.8290E-12 -7.9980E-11 0.8000 -8.3730E-12 3.7480E-11 -3.9980E-11 0.9000 3.1660E-11 7.7770E-11 1.8650E-14 1.0000 7.1690E-11 1.1810E-10 4.0020E-11 1.1000 1.1170E-10 1.5830E-10 8.0020E-11 1.2000 1.5170E-10 1.9860E-10 1.2000E-10 1.3000 1.9180E-10 2.3880E-10 1.6000E-10 1.4000 2.3180E-10 2.7910E-10 2.0000E-10 1.5000 2.7180E-10 3.1930E-10 2.4000E-10 1.6000 3.1180E-10 3.5950E-10 2.8000E-10 1.7000 3.5190E-10 3.9970E-10 3.2000E-10 1.8000 3.9190E-10 4.3990E-10 3.6000E-10 1.9000 4.3190E-10 4.8010E-10 4.0000E-10 2.0000 4.7190E-10 5.2020E-10 4.4000E-10 2.1000 5.1190E-10 5.6040E-10 4.8000E-10 2.2000 5.5190E-10 6.0050E-10 5.2000E-10 2.3000 5.9200E-10 6.4070E-10 5.6000E-10 2.4000 6.3200E-10 6.8080E-10 6.0000E-10 2.5000 6.7200E-10 7.2100E-10 6.4000E-10 2.6000 7.1200E-10 7.6110E-10 6.8000E-10 2.7000 7.5200E-10 8.0120E-10 7.2000E-10 2.8000 7.9200E-10 8.4130E-10 7.6000E-10 2.9000 8.3200E-10 8.8140E-10 8.0000E-10 3.0000 8.7200E-10 9.2150E-10 8.4000E-10 3.1000 9.1200E-10 9.6160E-10 8.8000E-10 3.2000 9.5200E-10 1.0020E-09 9.2000E-10 3.3000 9.9200E-10 1.0420E-09 9.6000E-10 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | [Ramp] | variable typ min max dV/dt_r 1.4308/0.2962n 1.2052/0.4367n 1.6475/0.1759n dV/dt_f 1.7795/0.9090n 1.5092/1.3538n 1.9895/0.6202n R_load = 50.0000 | | [Rising Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 4.3150E-03 3.3440E-03 5.2080E-03 8.0000E-11 4.5138E-03 5.2230E-03 3.8527E-03 1.6000E-10 5.7920E-04 4.2760E-04 7.4760E-03 2.4000E-10 4.6895E-03 1.0559E-04 1.0030E-03 3.2000E-10 3.3547E-03 1.0472E-03 5.9040E-02 4.0000E-10 5.3880E-02 1.5150E-03 4.4120E-01 4.8000E-10 5.0215E-02 5.1910E-03 1.3710E+00 5.6000E-10 1.8544E-01 2.0940E-02 2.0415E+00 6.4000E-10 5.0920E-01 3.5110E-02 2.3340E+00 7.2000E-10 1.0068E+00 5.0290E-02 2.4617E+00 8.0000E-10 1.5470E+00 3.4900E-03 2.5180E+00 8.8000E-10 1.7670E+00 9.9160E-02 2.5440E+00 9.6000E-10 1.9350E+00 2.5290E-01 2.5870E+00 1.0400E-09 2.1420E+00 5.5607E-01 2.6610E+00 1.1200E-09 2.2645E+00 8.7105E-01 2.7150E+00 1.2000E-09 2.3060E+00 1.0600E+00 2.7290E+00 1.2800E-09 2.3290E+00 1.2817E+00 2.7360E+00 1.3600E-09 2.3475E+00 1.5085E+00 2.7375E+00 1.4400E-09 2.3540E+00 1.6360E+00 2.7390E+00 1.5200E-09 2.3597E+00 1.7573E+00 2.7397E+00 1.6000E-09 2.3650E+00 1.8870E+00 2.7405E+00 1.6800E-09 2.3670E+00 1.9220E+00 2.7410E+00 1.7600E-09 2.3697E+00 1.9470E+00 2.7427E+00 1.8400E-09 2.3720E+00 1.9660E+00 2.7440E+00 1.9200E-09 2.3733E+00 1.9717E+00 2.7447E+00 2.0000E-09 2.3750E+00 1.9775E+00 2.7450E+00 2.0800E-09 2.3760E+00 1.9810E+00 2.7460E+00 2.1600E-09 2.3773E+00 1.9850E+00 2.7460E+00 2.2400E-09 2.3785E+00 1.9895E+00 2.7460E+00 2.3200E-09 2.3790E+00 1.9910E+00 2.7470E+00 2.4000E-09 2.3800E+00 1.9930E+00 2.7470E+00 2.4800E-09 2.3810E+00 1.9955E+00 2.7470E+00 2.5600E-09 2.3810E+00 1.9970E+00 2.7470E+00 2.6400E-09 2.3820E+00 1.9983E+00 2.7477E+00 2.7200E-09 2.3830E+00 2.0000E+00 2.7480E+00 2.8000E-09 2.3830E+00 2.0010E+00 2.7480E+00 2.8800E-09 2.3837E+00 2.0023E+00 2.7480E+00 2.9600E-09 2.3845E+00 2.0035E+00 2.7480E+00 3.0400E-09 2.3850E+00 2.0040E+00 2.7490E+00 3.1200E-09 2.3850E+00 2.0047E+00 2.7490E+00 3.2000E-09 2.3860E+00 2.0060E+00 2.7490E+00 3.2800E-09 2.3860E+00 2.0060E+00 2.7490E+00 3.3600E-09 2.3863E+00 2.0073E+00 2.7490E+00 3.4400E-09 2.3870E+00 2.0080E+00 2.7495E+00 3.5200E-09 2.3870E+00 2.0090E+00 2.7500E+00 3.6000E-09 2.3877E+00 2.0090E+00 2.7500E+00 3.6800E-09 2.3880E+00 2.0100E+00 2.7500E+00 3.7600E-09 2.3880E+00 2.0100E+00 2.7500E+00 3.8400E-09 2.3887E+00 2.0110E+00 2.7500E+00 3.9200E-09 2.3890E+00 2.0110E+00 2.7500E+00 4.0000E-09 2.3890E+00 2.0120E+00 2.7510E+00 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 2.9140E-01 3.2720E-01 2.8960E-01 8.0000E-11 2.9080E-01 3.2647E-01 2.8917E-01 1.6000E-10 2.9120E-01 3.2650E-01 2.9180E-01 2.4000E-10 2.9260E-01 3.2690E-01 2.8640E-01 3.2000E-10 2.8733E-01 3.2747E-01 2.7673E-01 4.0000E-10 2.7185E-01 3.2685E-01 4.4865E-01 4.8000E-10 2.8325E-01 3.2350E-01 9.9940E-01 5.6000E-10 3.5305E-01 3.1840E-01 1.6230E+00 6.4000E-10 4.1260E-01 3.1620E-01 1.9930E+00 7.2000E-10 4.7333E-01 3.1610E-01 2.3477E+00 8.0000E-10 5.5275E-01 3.4095E-01 2.6420E+00 8.8000E-10 6.2620E-01 3.7180E-01 2.7630E+00 9.6000E-10 6.9080E-01 4.0425E-01 2.8975E+00 1.0400E-09 7.5830E-01 4.5360E-01 3.1613E+00 1.1200E-09 8.0280E-01 4.9130E-01 3.4050E+00 1.2000E-09 8.2390E-01 5.2060E-01 3.5150E+00 1.2800E-09 8.5100E-01 5.8333E-01 3.5683E+00 1.3600E-09 8.8695E-01 6.6175E-01 3.5840E+00 1.4400E-09 9.1970E-01 6.9770E-01 3.5870E+00 1.5200E-09 1.0028E+00 7.3447E-01 3.5907E+00 1.6000E-09 1.1185E+00 7.6760E-01 3.5935E+00 1.6800E-09 1.1880E+00 7.8370E-01 3.5950E+00 1.7600E-09 1.2840E+00 8.0483E-01 3.5963E+00 1.8400E-09 1.3900E+00 8.2220E-01 3.5970E+00 1.9200E-09 1.4980E+00 8.4227E-01 3.5980E+00 2.0000E-09 1.6585E+00 8.7530E-01 3.5985E+00 2.0800E-09 1.7620E+00 8.9540E-01 3.5990E+00 2.1600E-09 1.9050E+00 9.5773E-01 3.5990E+00 2.2400E-09 2.0950E+00 1.0610E+00 3.5990E+00 2.3200E-09 2.2100E+00 1.1260E+00 3.5990E+00 2.4000E-09 2.3620E+00 1.2180E+00 3.5990E+00 2.4800E-09 2.5545E+00 1.3460E+00 3.5990E+00 2.5600E-09 2.6730E+00 1.4240E+00 3.5990E+00 2.6400E-09 2.8477E+00 1.5333E+00 3.5990E+00 2.7200E-09 3.0590E+00 1.6755E+00 3.5990E+00 2.8000E-09 3.1590E+00 1.7610E+00 3.5990E+00 2.8800E-09 3.2247E+00 1.8750E+00 3.5990E+00 2.9600E-09 3.2715E+00 2.0170E+00 3.5990E+00 3.0400E-09 3.2980E+00 2.0980E+00 3.5990E+00 3.1200E-09 3.2907E+00 2.2013E+00 3.5990E+00 3.2000E-09 3.2815E+00 2.3330E+00 3.5990E+00 3.2800E-09 3.2820E+00 2.4170E+00 3.5990E+00 3.3600E-09 3.2867E+00 2.5287E+00 3.5990E+00 3.4400E-09 3.2905E+00 2.6690E+00 3.5990E+00 3.5200E-09 3.2900E+00 2.7430E+00 3.5990E+00 3.6000E-09 3.2890E+00 2.8327E+00 3.5990E+00 3.6800E-09 3.2895E+00 2.9055E+00 3.5990E+00 3.7600E-09 3.2900E+00 2.9340E+00 3.5990E+00 3.8400E-09 3.2910E+00 2.9670E+00 3.5990E+00 3.9200E-09 3.2910E+00 2.9790E+00 3.5990E+00 4.0000E-09 3.2910E+00 2.9820E+00 3.5990E+00 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0000E+00 3.6000E+00 8.0000E-11 3.3013E+00 2.9993E+00 3.6050E+00 1.6000E-10 3.3060E+00 3.0020E+00 3.6110E+00 2.4000E-10 3.3080E+00 3.0035E+00 3.6070E+00 3.2000E-10 3.3073E+00 3.0050E+00 3.6457E+00 4.0000E-10 3.3230E+00 3.0050E+00 3.6160E+00 4.8000E-10 3.3395E+00 3.0060E+00 3.4855E+00 5.6000E-10 3.3250E+00 3.0090E+00 3.3175E+00 6.4000E-10 3.2820E+00 3.0150E+00 3.1740E+00 7.2000E-10 3.2017E+00 3.0187E+00 2.9890E+00 8.0000E-10 3.0880E+00 3.0135E+00 2.7830E+00 8.8000E-10 3.0150E+00 2.9980E+00 2.6750E+00 9.6000E-10 2.9385E+00 2.9775E+00 2.5670E+00 1.0400E-09 2.8107E+00 2.9270E+00 2.3223E+00 1.1200E-09 2.6935E+00 2.8715E+00 1.9205E+00 1.2000E-09 2.6210E+00 2.8350E+00 1.6540E+00 1.2800E-09 2.5100E+00 2.7850E+00 1.2950E+00 1.3600E-09 2.3605E+00 2.7240E+00 8.9685E-01 1.4400E-09 2.2310E+00 2.6880E+00 7.1490E-01 1.5200E-09 2.0310E+00 2.6387E+00 5.2440E-01 1.6000E-09 1.7740E+00 2.5775E+00 3.7510E-01 1.6800E-09 1.6290E+00 2.5400E+00 3.4400E-01 1.7600E-09 1.4453E+00 2.4643E+00 3.3150E-01 1.8400E-09 1.2750E+00 2.3750E+00 3.2400E-01 1.9200E-09 1.1250E+00 2.2723E+00 3.1807E-01 2.0000E-09 9.5295E-01 2.1055E+00 3.1315E-01 2.0800E-09 8.6080E-01 2.0060E+00 3.1050E-01 2.1600E-09 7.4177E-01 1.8740E+00 3.0780E-01 2.2400E-09 6.0135E-01 1.7250E+00 3.0470E-01 2.3200E-09 5.2610E-01 1.6440E+00 3.0320E-01 2.4000E-09 4.4943E-01 1.5393E+00 3.0153E-01 2.4800E-09 3.9975E-01 1.4325E+00 2.9945E-01 2.5600E-09 3.8830E-01 1.3800E+00 2.9840E-01 2.6400E-09 3.7883E-01 1.3110E+00 2.9710E-01 2.7200E-09 3.7020E-01 1.2295E+00 2.9555E-01 2.8000E-09 3.6540E-01 1.1860E+00 2.9470E-01 2.8800E-09 3.6147E-01 1.1283E+00 2.9367E-01 2.9600E-09 3.5665E-01 1.0585E+00 2.9250E-01 3.0400E-09 3.5420E-01 1.0170E+00 2.9180E-01 3.1200E-09 3.5167E-01 9.6403E-01 2.9090E-01 3.2000E-09 3.4875E-01 8.9995E-01 2.9000E-01 3.2800E-09 3.4700E-01 8.6290E-01 2.8940E-01 3.3600E-09 3.4520E-01 8.1407E-01 2.8870E-01 3.4400E-09 3.4295E-01 7.5435E-01 2.8785E-01 3.5200E-09 3.4170E-01 7.1900E-01 2.8740E-01 3.6000E-09 3.4030E-01 6.7420E-01 2.8680E-01 3.6800E-09 3.3850E-01 6.1860E-01 2.8605E-01 3.7600E-09 3.3760E-01 5.8670E-01 2.8570E-01 3.8400E-09 3.3633E-01 5.4930E-01 2.8517E-01 3.9200E-09 3.3520E-01 5.1650E-01 2.8470E-01 4.0000E-09 3.3435E-01 4.9255E-01 2.8435E-01 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.4160E+00 2.0520E+00 2.7720E+00 8.0000E-11 2.4160E+00 2.0520E+00 2.7747E+00 1.6000E-10 2.4150E+00 2.0530E+00 2.7630E+00 2.4000E-10 2.4075E+00 2.0510E+00 2.7425E+00 3.2000E-10 2.3917E+00 2.0437E+00 2.7023E+00 4.0000E-10 2.3680E+00 2.0335E+00 2.4120E+00 4.8000E-10 2.3125E+00 2.0245E+00 2.0615E+00 5.6000E-10 2.2110E+00 2.0100E+00 1.8590E+00 6.4000E-10 2.1100E+00 1.9900E+00 1.7950E+00 7.2000E-10 1.9937E+00 1.9513E+00 1.7580E+00 8.0000E-10 1.8605E+00 1.8830E+00 1.7050E+00 8.8000E-10 1.8060E+00 1.8370E+00 1.6570E+00 9.6000E-10 1.7705E+00 1.7890E+00 1.5795E+00 1.0400E-09 1.7177E+00 1.7120E+00 1.2913E+00 1.1200E-09 1.6880E+00 1.6475E+00 8.9210E-01 1.2000E-09 1.6760E+00 1.6120E+00 6.4060E-01 1.2800E-09 1.6587E+00 1.5773E+00 3.5963E-01 1.3600E-09 1.6175E+00 1.5410E+00 1.8135E-01 1.4400E-09 1.5620E+00 1.5250E+00 1.3820E-01 1.5200E-09 1.4787E+00 1.5073E+00 9.5687E-02 1.6000E-09 1.3670E+00 1.4920E+00 7.3880E-02 1.6800E-09 1.2860E+00 1.4840E+00 6.7340E-02 1.7600E-09 1.1630E+00 1.4753E+00 6.0793E-02 1.8400E-09 1.0040E+00 1.4660E+00 5.4240E-02 1.9200E-09 8.5407E-01 1.4467E+00 4.6320E-02 2.0000E-09 6.8020E-01 1.4230E+00 3.6420E-02 2.0800E-09 5.8420E-01 1.3990E+00 3.0600E-02 2.1600E-09 4.7033E-01 1.3610E+00 2.3710E-02 2.2400E-09 3.8300E-01 1.3105E+00 1.8420E-02 2.3200E-09 3.5460E-01 1.2760E+00 1.6590E-02 2.4000E-09 3.2823E-01 1.2297E+00 1.4250E-02 2.4800E-09 2.9655E-01 1.1720E+00 1.2840E-02 2.5600E-09 2.7770E-01 1.1380E+00 1.2440E-02 2.6400E-09 2.4993E-01 1.0943E+00 1.1977E-02 2.7200E-09 2.1200E-01 1.0415E+00 1.1575E-02 2.8000E-09 1.8920E-01 1.0100E+00 1.1350E-02 2.8800E-09 1.5580E-01 9.7033E-01 1.0953E-02 2.9600E-09 1.1770E-01 9.2315E-01 1.0395E-02 3.0400E-09 9.5850E-02 8.9480E-01 1.0050E-02 3.1200E-09 7.3070E-02 8.5890E-01 9.5710E-03 3.2000E-09 5.8845E-02 8.1595E-01 8.9910E-03 3.2800E-09 5.1250E-02 7.9050E-01 8.7940E-03 3.3600E-09 4.7243E-02 7.5760E-01 8.5970E-03 3.4400E-09 4.4730E-02 7.1955E-01 8.4305E-03 3.5200E-09 4.2540E-02 6.9790E-01 8.4320E-03 3.6000E-09 3.7827E-02 6.6950E-01 8.4373E-03 3.6800E-09 3.2015E-02 6.3675E-01 8.5145E-03 3.7600E-09 2.8840E-02 6.1880E-01 8.5820E-03 3.8400E-09 2.4700E-02 5.9513E-01 8.6940E-03 3.9200E-09 2.0620E-02 5.7330E-01 8.8530E-03 4.0000E-09 1.7710E-02 5.5915E-01 8.9795E-03 | | End [Model] data_o | |************************************************************************ | Model data_ores |************************************************************************ | [Model] data_ores Model_type I/O Polarity Non-Inverting Enable Active-Low Vmeas =1.2500E+00 Vinl =8.0000E-01 Vinh =2.0000E+00 Cref =5.0000E-11 Rref =5.0000E+02 Vref = 0.000 C_comp 9.8000pF NA NA | | [Temperature Range] 27.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.3000 -1.0000E-03 -6.0000E-04 -1.6000E-03 -3.1000 -1.1000E-03 -6.0000E-04 -1.7000E-03 -2.9000 -1.1000E-03 -7.0000E-04 -1.7000E-03 -2.7000 -1.2000E-03 -7.0000E-04 -1.7000E-03 -2.5000 -1.3000E-03 -7.0000E-04 -1.8000E-03 -2.3000 -1.3000E-03 -8.0000E-04 -1.8000E-03 -2.1000 -1.4000E-03 -9.0000E-04 -1.9000E-03 -1.9000 -1.5000E-03 -9.0000E-04 -2.1000E-03 -1.7000 -1.6000E-03 -1.1000E-03 -2.2000E-03 -1.5000 -1.8000E-03 -1.1000E-03 -2.6000E-03 -1.0000 -5.5200E-03 -2.6400E-03 -1.2340E-02 -0.9000 -8.5900E-03 -3.9400E-03 -1.4510E-02 -0.8000 -1.0452E-02 -5.9800E-03 -1.4436E-02 -0.7000 -1.0400E-02 -7.1360E-03 -1.3817E-02 -0.6000 -9.6228E-03 -6.9616E-03 -1.2457E-02 -0.5000 -8.2757E-03 -6.1816E-03 -1.0568E-02 -0.4000 -6.7155E-03 -5.0399E-03 -8.5945E-03 -0.3000 -5.1149E-03 -3.8215E-03 -6.5690E-03 -0.2000 -3.4840E-03 -2.5870E-03 -4.4940E-03 -0.1000 -1.8260E-03 -1.3450E-03 -2.3690E-03 0.0000 -1.4320E-04 -9.9466E-05 -1.9330E-04 0.1000 1.5210E-03 1.1490E-03 1.9560E-03 0.2000 3.4210E-03 2.9440E-03 4.1080E-03 0.3000 8.4050E-03 9.9110E-03 7.2310E-03 0.4000 1.6530E-02 1.7610E-02 1.4310E-02 0.5000 2.4830E-02 2.5100E-02 2.2700E-02 0.6000 3.3070E-02 3.2260E-02 3.1150E-02 0.7000 4.1100E-02 3.9140E-02 3.9610E-02 0.8000 4.8840E-02 4.5850E-02 4.8040E-02 0.9000 5.6290E-02 5.2460E-02 5.6430E-02 1.0000 6.3530E-02 5.9010E-02 6.4740E-02 1.1000 7.0620E-02 6.5520E-02 7.2900E-02 1.2000 7.7630E-02 7.1990E-02 8.0860E-02 1.3000 8.4600E-02 7.8430E-02 8.8600E-02 1.4000 9.1540E-02 8.4810E-02 9.6150E-02 1.5000 9.8460E-02 9.1110E-02 1.0360E-01 1.6000 1.0540E-01 9.7250E-02 1.1090E-01 1.7000 1.1230E-01 1.0310E-01 1.1810E-01 1.8000 1.1920E-01 1.0860E-01 1.2530E-01 1.9000 1.2600E-01 1.1310E-01 1.3240E-01 2.0000 1.3290E-01 1.1560E-01 1.3940E-01 2.1000 1.3980E-01 1.1670E-01 1.4640E-01 2.2000 1.4660E-01 1.1750E-01 1.5330E-01 2.3000 1.5340E-01 1.1820E-01 1.6010E-01 2.4000 1.6010E-01 1.1880E-01 1.6680E-01 2.5000 1.6670E-01 1.1940E-01 1.7330E-01 2.6000 1.7320E-01 1.1990E-01 1.7960E-01 2.7000 1.7930E-01 1.2040E-01 1.8570E-01 2.8000 1.8460E-01 1.2090E-01 1.9180E-01 2.9000 1.8800E-01 1.2130E-01 1.9770E-01 3.0000 1.8960E-01 1.2170E-01 2.0360E-01 3.1000 1.9080E-01 1.2220E-01 2.0940E-01 3.2000 1.9200E-01 1.2340E-01 2.1520E-01 3.3000 1.9300E-01 1.2630E-01 2.2070E-01 3.4000 1.9400E-01 1.2980E-01 2.2590E-01 3.5000 1.9490E-01 1.3360E-01 2.3000E-01 3.6000 1.9580E-01 1.3720E-01 2.3230E-01 3.7000 1.9660E-01 1.4070E-01 2.3390E-01 3.8000 1.9740E-01 1.4380E-01 2.3550E-01 3.9000 1.9810E-01 1.4650E-01 2.3700E-01 4.0000 1.9880E-01 1.4870E-01 2.3830E-01 4.1000 1.9960E-01 1.5040E-01 2.3950E-01 4.2000 2.0030E-01 1.5180E-01 2.4070E-01 4.3000 2.0100E-01 1.5290E-01 2.4190E-01 4.5000 2.0480E-01 1.5490E-01 2.4400E-01 4.7000 2.1300E-01 1.5660E-01 2.4610E-01 4.9000 2.2160E-01 1.5810E-01 2.4820E-01 5.1000 2.2950E-01 1.5960E-01 2.5020E-01 5.3000 2.3640E-01 1.6110E-01 2.5220E-01 5.5000 2.4160E-01 1.6250E-01 2.5630E-01 5.7000 2.4540E-01 1.6380E-01 2.6500E-01 5.9000 2.4840E-01 1.6520E-01 2.7400E-01 6.1000 2.5110E-01 1.6650E-01 2.8260E-01 6.6000 2.5710E-01 1.6980E-01 2.9970E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -3.3000 1.1860E-01 9.8640E-02 1.4110E-01 -3.1000 1.1110E-01 9.2120E-02 1.3250E-01 -2.9000 1.0350E-01 8.5670E-02 1.2380E-01 -2.7000 9.6090E-02 7.9280E-02 1.1510E-01 -2.5000 8.8670E-02 7.2960E-02 1.0650E-01 -2.3000 8.1300E-02 6.6700E-02 9.7880E-02 -2.1000 7.3980E-02 6.0510E-02 8.9280E-02 -1.9000 6.6700E-02 5.4390E-02 8.0710E-02 -1.7000 5.9480E-02 4.8340E-02 7.2160E-02 -1.5000 5.2300E-02 4.2370E-02 6.3630E-02 -1.0000 3.4600E-02 2.7760E-02 4.2980E-02 -0.9000 3.1180E-02 2.4900E-02 3.8790E-02 -0.8000 2.7910E-02 2.2090E-02 3.4500E-02 -0.7000 2.4530E-02 1.9380E-02 3.0180E-02 -0.6000 2.1030E-02 1.6700E-02 2.5684E-02 -0.5000 1.7498E-02 1.3900E-02 2.1436E-02 -0.4000 1.3969E-02 1.1090E-02 1.7208E-02 -0.3000 1.0450E-02 8.2760E-03 1.2899E-02 -0.2000 6.9370E-03 5.4800E-03 8.5880E-03 -0.1000 3.4530E-03 2.7160E-03 4.2880E-03 0.0000 -3.2240E-09 -2.9210E-09 -3.7910E-09 0.1000 -3.4110E-03 -2.6600E-03 -4.2590E-03 0.2000 -6.7700E-03 -5.2590E-03 -8.4740E-03 0.3000 -1.0080E-02 -7.7940E-03 -1.2640E-02 0.4000 -1.3320E-02 -1.0260E-02 -1.6770E-02 0.5000 -1.6520E-02 -1.2660E-02 -2.0840E-02 0.6000 -1.9640E-02 -1.4980E-02 -2.4860E-02 0.7000 -2.2710E-02 -1.7190E-02 -2.8830E-02 0.8000 -2.5640E-02 -1.9300E-02 -3.2750E-02 0.9000 -2.8320E-02 -2.1540E-02 -3.6600E-02 1.0000 -3.1080E-02 -2.4660E-02 -4.0380E-02 1.1000 -3.3900E-02 -2.8850E-02 -4.3800E-02 1.2000 -3.7350E-02 -3.3040E-02 -4.7130E-02 1.3000 -4.2280E-02 -3.7100E-02 -5.0640E-02 1.4000 -4.7550E-02 -4.1100E-02 -5.4130E-02 1.5000 -5.2430E-02 -4.5080E-02 -5.7890E-02 1.6000 -5.7130E-02 -4.9020E-02 -6.3020E-02 1.7000 -6.1770E-02 -5.2940E-02 -6.9240E-02 1.8000 -6.6360E-02 -5.6840E-02 -7.5420E-02 1.9000 -7.0930E-02 -6.0700E-02 -8.1030E-02 2.0000 -7.5470E-02 -6.4540E-02 -8.6400E-02 2.1000 -7.9980E-02 -6.8340E-02 -9.1670E-02 2.2000 -8.4470E-02 -7.2120E-02 -9.6900E-02 2.3000 -8.8930E-02 -7.5860E-02 -1.0210E-01 2.4000 -9.3360E-02 -7.9560E-02 -1.0730E-01 2.5000 -9.7760E-02 -8.3240E-02 -1.1240E-01 2.6000 -1.0210E-01 -8.6880E-02 -1.1750E-01 2.7000 -1.0650E-01 -9.0490E-02 -1.2260E-01 2.8000 -1.1080E-01 -9.4070E-02 -1.2770E-01 2.9000 -1.1510E-01 -9.7620E-02 -1.3270E-01 3.0000 -1.1930E-01 -1.0110E-01 -1.3770E-01 3.1000 -1.2350E-01 -1.0470E-01 -1.4270E-01 3.2000 -1.2770E-01 -1.0810E-01 -1.4760E-01 3.3000 -1.3190E-01 -1.1160E-01 -1.5260E-01 3.4000 -1.3600E-01 -1.1510E-01 -1.5750E-01 3.5000 -1.4010E-01 -1.1850E-01 -1.6230E-01 3.6000 -1.4420E-01 -1.2200E-01 -1.6720E-01 3.7000 -1.4820E-01 -1.2610E-01 -1.7200E-01 3.8000 -1.5220E-01 -1.3620E-01 -1.7680E-01 3.9000 -1.5630E-01 -1.5760E-01 -1.8150E-01 4.0000 -1.6030E-01 -1.8500E-01 -1.8630E-01 4.1000 -1.6560E-01 -2.1490E-01 -1.9100E-01 4.2000 -1.8100E-01 -2.4610E-01 -1.9570E-01 4.3000 -2.0690E-01 -2.7790E-01 -2.0040E-01 4.5000 -2.6850E-01 -3.4280E-01 -2.1210E-01 4.7000 -3.3380E-01 -4.0850E-01 -2.6230E-01 4.9000 -4.0040E-01 -4.7480E-01 -3.2750E-01 5.1000 -4.6760E-01 -5.4140E-01 -3.9510E-01 5.3000 -5.3530E-01 -6.0820E-01 -4.6350E-01 5.5000 -6.0320E-01 -6.7520E-01 -5.3230E-01 5.7000 -6.7120E-01 -7.4250E-01 -6.0140E-01 5.9000 -7.3940E-01 -8.1040E-01 -6.7060E-01 6.1000 -8.0760E-01 -8.8140E-01 -7.4000E-01 6.6000 -9.7830E-01 -1.0690E+00 -9.1350E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -9.0810E-01 -9.2450E-01 -8.8950E-01 -3.2000 -8.6970E-01 -8.8620E-01 -8.5100E-01 -3.1000 -8.3130E-01 -8.4790E-01 -8.1250E-01 -3.0000 -7.9290E-01 -8.0960E-01 -7.7410E-01 -2.9000 -7.5460E-01 -7.7130E-01 -7.3560E-01 -2.8000 -7.1620E-01 -7.3310E-01 -6.9720E-01 -2.7000 -6.7790E-01 -6.9490E-01 -6.5880E-01 -2.6000 -6.3970E-01 -6.5680E-01 -6.2040E-01 -2.5000 -6.0140E-01 -6.1870E-01 -5.8200E-01 -2.4000 -5.6330E-01 -5.8060E-01 -5.4370E-01 -2.3000 -5.2510E-01 -5.4260E-01 -5.0540E-01 -2.2000 -4.8700E-01 -5.0460E-01 -4.6720E-01 -2.1000 -4.4900E-01 -4.6670E-01 -4.2900E-01 -2.0000 -4.1110E-01 -4.2890E-01 -3.9090E-01 -1.9000 -3.7320E-01 -3.9120E-01 -3.5280E-01 -1.8000 -3.3540E-01 -3.5360E-01 -3.1490E-01 -1.7000 -2.9780E-01 -3.1610E-01 -2.7710E-01 -1.6000 -2.6040E-01 -2.7880E-01 -2.3940E-01 -1.5000 -2.2310E-01 -2.4180E-01 -2.0190E-01 -1.4000 -1.8620E-01 -2.0500E-01 -1.6480E-01 -1.3000 -1.4970E-01 -1.6860E-01 -1.2800E-01 -1.2000 -1.1380E-01 -1.3280E-01 -9.2020E-02 -1.1000 -7.8940E-02 -9.7870E-02 -5.7410E-02 -1.0000 -4.6220E-02 -6.4510E-02 -2.6260E-02 -0.9000 -1.8600E-02 -3.4280E-02 -6.1700E-03 -0.8000 -3.8280E-03 -1.1470E-02 -2.0440E-03 -0.7000 -1.0200E-03 -2.2080E-03 -7.2300E-04 -0.6000 -2.3020E-04 -5.3440E-04 -1.1300E-04 -0.5000 -2.0310E-05 -8.3420E-05 -1.1510E-05 -0.4000 -1.5330E-06 -7.0720E-06 -4.5850E-07 -0.3000 -8.1150E-08 -4.7560E-07 -1.7080E-08 -0.2000 -8.1440E-09 -2.9570E-08 -5.8850E-09 -0.1000 -5.0020E-09 -5.6640E-09 -5.3460E-09 0.0000 -4.5660E-09 -4.2140E-09 -4.9860E-09 0.1000 -4.2060E-09 -3.8120E-09 -4.6270E-09 0.2000 -3.8470E-09 -3.4510E-09 -4.2690E-09 0.3000 -3.4890E-09 -3.0930E-09 -3.9110E-09 0.4000 -3.1310E-09 -2.7340E-09 -3.5530E-09 0.5000 -2.7720E-09 -2.3730E-09 -3.1940E-09 0.6000 -2.0750E-09 -1.6940E-09 -2.3580E-09 0.7000 -1.4940E-09 -1.1690E-09 -1.8400E-09 0.8000 -1.1620E-09 -8.3520E-10 -1.5120E-09 0.9000 -8.3520E-10 -5.0840E-10 -1.1850E-09 1.0000 -5.0880E-10 -1.8180E-10 -8.5900E-10 1.1000 -1.8250E-10 1.4490E-10 -5.3270E-10 1.2000 1.4370E-10 4.7130E-10 -2.0640E-10 1.3000 4.7020E-10 7.9770E-10 1.1990E-10 1.4000 7.9640E-10 1.1240E-09 4.4620E-10 1.5000 1.1230E-09 1.4510E-09 7.7250E-10 1.6000 1.4490E-09 1.7770E-09 1.0990E-09 1.7000 1.7750E-09 2.1040E-09 1.4250E-09 1.8000 2.1020E-09 2.4300E-09 1.7510E-09 1.9000 2.4280E-09 2.7570E-09 2.0780E-09 2.0000 2.7540E-09 3.0810E-09 2.4040E-09 2.1000 3.0800E-09 3.6180E-09 2.7300E-09 2.2000 3.4070E-09 4.7260E-09 3.0560E-09 2.3000 3.7300E-09 5.1370E-09 3.3820E-09 2.4000 4.0120E-09 5.4060E-09 3.7090E-09 2.5000 4.2420E-09 5.6670E-09 4.0350E-09 2.6000 4.8000E-09 5.8930E-09 4.3610E-09 2.7000 6.0960E-09 6.1480E-09 4.6860E-09 2.8000 6.3930E-09 6.4060E-09 4.9650E-09 2.9000 6.6390E-09 6.6640E-09 5.1800E-09 3.0000 6.8980E-09 6.9240E-09 5.2420E-09 3.1000 7.1570E-09 7.2390E-09 5.4810E-09 3.2000 7.4170E-09 8.2750E-09 6.8270E-09 3.3000 7.6790E-09 1.4060E-08 7.7200E-09 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 2.3900E-08 2.3120E-08 2.5010E-08 -3.2000 2.3470E-08 2.2690E-08 2.4580E-08 -3.1000 2.3040E-08 2.2250E-08 2.4140E-08 -3.0000 2.2600E-08 2.1820E-08 2.3710E-08 -2.9000 2.2170E-08 2.1390E-08 2.3270E-08 -2.8000 2.1740E-08 2.0960E-08 2.2840E-08 -2.7000 2.1310E-08 2.0530E-08 2.2400E-08 -2.6000 2.0880E-08 2.0100E-08 2.1970E-08 -2.5000 2.0440E-08 1.9670E-08 2.1530E-08 -2.4000 2.0010E-08 1.9240E-08 2.1100E-08 -2.3000 1.9580E-08 1.8810E-08 2.0660E-08 -2.2000 1.9150E-08 1.8380E-08 2.0230E-08 -2.1000 1.8720E-08 1.7950E-08 1.9800E-08 -2.0000 1.8290E-08 1.7530E-08 1.9360E-08 -1.9000 1.7860E-08 1.7100E-08 1.8930E-08 -1.8000 1.7430E-08 1.6670E-08 1.8490E-08 -1.7000 1.7000E-08 1.6250E-08 1.8060E-08 -1.6000 1.6570E-08 1.5820E-08 1.7630E-08 -1.5000 1.6140E-08 1.5390E-08 1.7190E-08 -1.4000 1.5720E-08 1.4960E-08 1.6760E-08 -1.3000 1.5280E-08 1.4490E-08 1.6330E-08 -1.2000 1.4830E-08 1.3870E-08 1.5900E-08 -1.1000 1.4220E-08 1.3370E-08 1.5460E-08 -1.0000 1.3760E-08 1.2950E-08 1.4870E-08 -0.9000 1.3340E-08 1.2540E-08 1.4370E-08 -0.8000 1.2920E-08 1.2120E-08 1.3950E-08 -0.7000 1.2500E-08 1.1700E-08 1.3500E-08 -0.6000 1.1920E-08 1.1260E-08 1.7580E-04 -0.5000 2.3140E-06 1.0530E-07 1.0390E-04 -0.4000 6.2120E-07 5.9270E-08 1.2080E-05 -0.3000 5.8490E-08 1.4220E-08 6.8700E-07 -0.2000 1.0200E-08 7.4200E-09 2.8020E-08 -0.1000 6.9670E-09 6.3090E-09 7.8690E-09 0.0000 6.5930E-09 5.9870E-09 7.2650E-09 | [Ramp] | variable typ min max dV/dt_r 1.2091/0.2667n 1.0296/0.4128n 1.4150/0.1726n dV/dt_f 1.4769/0.8853n 1.2780/1.3324n 1.6466/0.6080n R_load = 50.0000 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 3.8800E-03 3.0620E-03 4.6090E-03 8.0000E-11 3.4246E-03 3.8117E-03 3.6360E-03 1.6000E-10 6.7400E-04 7.4410E-04 6.0080E-03 2.4000E-10 3.6240E-03 2.0145E-04 2.1800E-03 3.2000E-10 -1.8793E-03 1.7374E-03 -5.7720E-02 4.0000E-10 -3.9015E-02 2.1525E-03 3.4195E-01 4.8000E-10 -4.8110E-02 -3.3535E-03 1.1521E+00 5.6000E-10 1.3947E-01 -1.7610E-02 1.7610E+00 6.4000E-10 4.1030E-01 -3.3350E-02 1.9950E+00 7.2000E-10 8.7890E-01 -4.6610E-02 2.0827E+00 8.0000E-10 1.3700E+00 -4.7900E-03 2.1105E+00 8.8000E-10 1.5600E+00 8.4520E-02 2.1180E+00 9.6000E-10 1.6840E+00 2.2060E-01 2.1430E+00 1.0400E-09 1.8293E+00 4.9260E-01 2.2137E+00 1.1200E-09 1.9095E+00 7.9910E-01 2.2820E+00 1.2000E-09 1.9370E+00 9.7730E-01 2.3080E+00 1.2800E-09 1.9627E+00 1.1570E+00 2.3240E+00 1.3600E-09 1.9820E+00 1.3425E+00 2.3360E+00 1.4400E-09 1.9880E+00 1.4260E+00 2.3410E+00 1.5200E-09 1.9953E+00 1.5267E+00 2.3473E+00 1.6000E-09 2.0010E+00 1.6070E+00 2.3520E+00 1.6800E-09 2.0030E+00 1.6380E+00 2.3540E+00 1.7600E-09 2.0050E+00 1.6590E+00 2.3560E+00 1.8400E-09 2.0070E+00 1.6770E+00 2.3580E+00 1.9200E-09 2.0083E+00 1.6847E+00 2.3587E+00 2.0000E-09 2.0100E+00 1.6910E+00 2.3590E+00 2.0800E-09 2.0110E+00 1.6940E+00 2.3600E+00 2.1600E-09 2.0117E+00 1.6967E+00 2.3600E+00 2.2400E-09 2.0125E+00 1.6995E+00 2.3600E+00 2.3200E-09 2.0130E+00 1.7010E+00 2.3600E+00 2.4000E-09 2.0137E+00 1.7030E+00 2.3610E+00 2.4800E-09 2.0140E+00 1.7050E+00 2.3610E+00 2.5600E-09 2.0140E+00 1.7060E+00 2.3610E+00 2.6400E-09 2.0150E+00 1.7073E+00 2.3610E+00 2.7200E-09 2.0150E+00 1.7085E+00 2.3610E+00 2.8000E-09 2.0160E+00 1.7090E+00 2.3610E+00 2.8800E-09 2.0160E+00 1.7103E+00 2.3617E+00 2.9600E-09 2.0160E+00 1.7115E+00 2.3620E+00 3.0400E-09 2.0160E+00 1.7120E+00 2.3620E+00 3.1200E-09 2.0170E+00 1.7133E+00 2.3620E+00 3.2000E-09 2.0170E+00 1.7140E+00 2.3620E+00 3.2800E-09 2.0170E+00 1.7150E+00 2.3620E+00 3.3600E-09 2.0170E+00 1.7150E+00 2.3620E+00 3.4400E-09 2.0180E+00 1.7160E+00 2.3620E+00 3.5200E-09 2.0180E+00 1.7160E+00 2.3630E+00 3.6000E-09 2.0180E+00 1.7170E+00 2.3630E+00 3.6800E-09 2.0180E+00 1.7170E+00 2.3630E+00 3.7600E-09 2.0180E+00 1.7180E+00 2.3630E+00 3.8400E-09 2.0180E+00 1.7180E+00 2.3630E+00 3.9200E-09 2.0190E+00 1.7190E+00 2.3630E+00 4.0000E-09 2.0190E+00 1.7190E+00 2.3630E+00 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 8.1210E-01 7.7860E-01 8.7650E-01 8.0000E-11 8.1103E-01 7.7760E-01 8.7620E-01 1.6000E-10 8.1160E-01 7.7800E-01 8.7800E-01 2.4000E-10 8.1285E-01 7.7820E-01 8.7390E-01 3.2000E-10 8.0900E-01 7.7903E-01 8.6777E-01 4.0000E-10 7.9885E-01 7.7830E-01 1.1755E+00 4.8000E-10 8.0395E-01 7.7530E-01 1.8735E+00 5.6000E-10 8.6065E-01 7.7125E-01 2.4245E+00 6.4000E-10 9.1250E-01 7.6770E-01 2.6510E+00 7.2000E-10 9.6623E-01 7.7013E-01 2.8117E+00 8.0000E-10 1.0300E+00 7.8905E-01 2.9815E+00 8.8000E-10 1.0930E+00 8.1390E-01 3.0860E+00 9.6000E-10 1.1525E+00 8.3995E-01 3.1960E+00 1.0400E-09 1.2353E+00 8.8020E-01 3.3780E+00 1.1200E-09 1.3675E+00 9.1735E-01 3.5270E+00 1.2000E-09 1.4890E+00 9.3840E-01 3.5730E+00 1.2800E-09 1.6360E+00 9.9003E-01 3.5880E+00 1.3600E-09 1.7835E+00 1.0575E+00 3.5925E+00 1.4400E-09 1.8700E+00 1.0890E+00 3.5950E+00 1.5200E-09 1.9933E+00 1.1170E+00 3.5960E+00 1.6000E-09 2.1510E+00 1.1500E+00 3.5975E+00 1.6800E-09 2.2470E+00 1.1650E+00 3.5980E+00 1.7600E-09 2.3783E+00 1.1820E+00 3.5980E+00 1.8400E-09 2.5130E+00 1.2000E+00 3.5990E+00 1.9200E-09 2.6420E+00 1.2257E+00 3.5990E+00 2.0000E-09 2.8130E+00 1.2635E+00 3.5990E+00 2.0800E-09 2.9230E+00 1.3040E+00 3.5990E+00 2.1600E-09 3.0613E+00 1.3763E+00 3.5990E+00 2.2400E-09 3.1765E+00 1.4725E+00 3.5990E+00 2.3200E-09 3.2380E+00 1.5310E+00 3.5990E+00 2.4000E-09 3.2833E+00 1.6210E+00 3.5990E+00 2.4800E-09 3.2885E+00 1.7345E+00 3.5990E+00 2.5600E-09 3.2890E+00 1.8060E+00 3.5990E+00 2.6400E-09 3.2910E+00 1.9050E+00 3.5990E+00 2.7200E-09 3.2920E+00 2.0270E+00 3.5990E+00 2.8000E-09 3.2930E+00 2.0960E+00 3.5990E+00 2.8800E-09 3.2930E+00 2.1860E+00 3.5990E+00 2.9600E-09 3.2940E+00 2.2985E+00 3.5990E+00 3.0400E-09 3.2940E+00 2.3660E+00 3.5990E+00 3.1200E-09 3.2943E+00 2.4553E+00 3.5990E+00 3.2000E-09 3.2950E+00 2.5685E+00 3.5990E+00 3.2800E-09 3.2950E+00 2.6390E+00 3.5990E+00 3.3600E-09 3.2950E+00 2.7310E+00 3.5990E+00 3.4400E-09 3.2955E+00 2.8270E+00 3.5990E+00 3.5200E-09 3.2960E+00 2.8810E+00 3.5990E+00 3.6000E-09 3.2960E+00 2.9347E+00 3.5990E+00 3.6800E-09 3.2960E+00 2.9630E+00 3.5990E+00 3.7600E-09 3.2960E+00 2.9720E+00 3.5990E+00 3.8400E-09 3.2960E+00 2.9830E+00 3.5990E+00 3.9200E-09 3.2970E+00 2.9880E+00 3.5990E+00 4.0000E-09 3.2970E+00 2.9880E+00 3.5990E+00 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0000E+00 3.6000E+00 8.0000E-11 3.3000E+00 2.9983E+00 3.6030E+00 1.6000E-10 3.3050E+00 3.0020E+00 3.6090E+00 2.4000E-10 3.3065E+00 3.0035E+00 3.6060E+00 3.2000E-10 3.3063E+00 3.0047E+00 3.6370E+00 4.0000E-10 3.3195E+00 3.0040E+00 3.6185E+00 4.8000E-10 3.3360E+00 3.0050E+00 3.5025E+00 5.6000E-10 3.3210E+00 3.0090E+00 3.3560E+00 6.4000E-10 3.2880E+00 3.0130E+00 3.2300E+00 7.2000E-10 3.2187E+00 3.0143E+00 3.0477E+00 8.0000E-10 3.1130E+00 3.0115E+00 2.8715E+00 8.8000E-10 3.0470E+00 3.0030E+00 2.7810E+00 9.6000E-10 2.9790E+00 2.9820E+00 2.6895E+00 1.0400E-09 2.8577E+00 2.9397E+00 2.4680E+00 1.1200E-09 2.7375E+00 2.8880E+00 2.1280E+00 1.2000E-09 2.6720E+00 2.8550E+00 1.8840E+00 1.2800E-09 2.5860E+00 2.8090E+00 1.5693E+00 1.3600E-09 2.4615E+00 2.7500E+00 1.2310E+00 1.4400E-09 2.3580E+00 2.7140E+00 1.0930E+00 1.5200E-09 2.1920E+00 2.6677E+00 9.8853E-01 1.6000E-09 1.9745E+00 2.6095E+00 9.1730E-01 1.6800E-09 1.8400E+00 2.5710E+00 9.0100E-01 1.7600E-09 1.6890E+00 2.5040E+00 8.9147E-01 1.8400E-09 1.5380E+00 2.4360E+00 8.8530E-01 1.9200E-09 1.4007E+00 2.3450E+00 8.8057E-01 2.0000E-09 1.2535E+00 2.2095E+00 8.7685E-01 2.0800E-09 1.1710E+00 2.1270E+00 8.7510E-01 2.1600E-09 1.0727E+00 2.0187E+00 8.7280E-01 2.2400E-09 9.7835E-01 1.8945E+00 8.7050E-01 2.3200E-09 9.3360E-01 1.8210E+00 8.6940E-01 2.4000E-09 9.0567E-01 1.7333E+00 8.6810E-01 2.4800E-09 8.8330E-01 1.6455E+00 8.6645E-01 2.5600E-09 8.7730E-01 1.5980E+00 8.6570E-01 2.6400E-09 8.7097E-01 1.5363E+00 8.6460E-01 2.7200E-09 8.6510E-01 1.4670E+00 8.6350E-01 2.8000E-09 8.6200E-01 1.4280E+00 8.6280E-01 2.8800E-09 8.5850E-01 1.3763E+00 8.6200E-01 2.9600E-09 8.5525E-01 1.3135E+00 8.6115E-01 3.0400E-09 8.5340E-01 1.2760E+00 8.6060E-01 3.1200E-09 8.5163E-01 1.2287E+00 8.6000E-01 3.2000E-09 8.4945E-01 1.1705E+00 8.5930E-01 3.2800E-09 8.4820E-01 1.1360E+00 8.5890E-01 3.3600E-09 8.4683E-01 1.0923E+00 8.5840E-01 3.4400E-09 8.4520E-01 1.0400E+00 8.5780E-01 3.5200E-09 8.4420E-01 1.0110E+00 8.5750E-01 3.6000E-09 8.4317E-01 9.7483E-01 8.5710E-01 3.6800E-09 8.4185E-01 9.3475E-01 8.5665E-01 3.7600E-09 8.4110E-01 9.1770E-01 8.5640E-01 3.8400E-09 8.4017E-01 8.9793E-01 8.5613E-01 3.9200E-09 8.3930E-01 8.8240E-01 8.5580E-01 4.0000E-09 8.3870E-01 8.7310E-01 8.5565E-01 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.0310E+00 1.7510E+00 2.3840E+00 8.0000E-11 2.0303E+00 1.7500E+00 2.3857E+00 1.6000E-10 2.0310E+00 1.7510E+00 2.3810E+00 2.4000E-10 2.0245E+00 1.7505E+00 2.3665E+00 3.2000E-10 2.0093E+00 1.7450E+00 2.3477E+00 4.0000E-10 1.9860E+00 1.7370E+00 2.1465E+00 4.8000E-10 1.9355E+00 1.7295E+00 1.8000E+00 5.6000E-10 1.8500E+00 1.7190E+00 1.5955E+00 6.4000E-10 1.7580E+00 1.7040E+00 1.5340E+00 7.2000E-10 1.6513E+00 1.6747E+00 1.5133E+00 8.0000E-10 1.5425E+00 1.6210E+00 1.4815E+00 8.8000E-10 1.4840E+00 1.5840E+00 1.4430E+00 9.6000E-10 1.4565E+00 1.5445E+00 1.3685E+00 1.0400E-09 1.4110E+00 1.4787E+00 1.1537E+00 1.1200E-09 1.3675E+00 1.4210E+00 8.0050E-01 1.2000E-09 1.3340E+00 1.3890E+00 5.6200E-01 1.2800E-09 1.2760E+00 1.3587E+00 3.0897E-01 1.3600E-09 1.1765E+00 1.3260E+00 1.4990E-01 1.4400E-09 1.0920E+00 1.3110E+00 1.1280E-01 1.5200E-09 9.5497E-01 1.2963E+00 8.0300E-02 1.6000E-09 7.6360E-01 1.2830E+00 6.2530E-02 1.6800E-09 6.3300E-01 1.2750E+00 5.7830E-02 1.7600E-09 4.6517E-01 1.2663E+00 5.2053E-02 1.8400E-09 3.1460E-01 1.2570E+00 4.6160E-02 1.9200E-09 2.1137E-01 1.2443E+00 3.9873E-02 2.0000E-09 1.4450E-01 1.2175E+00 3.1590E-02 2.0800E-09 1.1760E-01 1.1950E+00 2.7090E-02 2.1600E-09 9.1340E-02 1.1647E+00 2.1200E-02 2.2400E-09 7.0360E-02 1.1190E+00 1.6025E-02 2.3200E-09 6.4780E-02 1.0900E+00 1.4540E-02 2.4000E-09 6.0567E-02 1.0510E+00 1.3080E-02 2.4800E-09 5.5420E-02 1.0035E+00 1.1460E-02 2.5600E-09 5.2330E-02 9.7520E-01 1.1130E-02 2.6400E-09 4.8320E-02 9.3763E-01 1.0780E-02 2.7200E-09 4.3325E-02 8.9075E-01 1.0380E-02 2.8000E-09 4.0340E-02 8.6280E-01 1.0160E-02 2.8800E-09 3.6380E-02 8.2687E-01 9.8573E-03 2.9600E-09 3.1425E-02 7.8215E-01 9.3820E-03 3.0400E-09 2.8440E-02 7.5700E-01 9.0820E-03 3.1200E-09 2.4467E-02 7.2437E-01 8.6863E-03 3.2000E-09 2.0050E-02 6.8425E-01 8.2010E-03 3.2800E-09 1.7780E-02 6.6020E-01 7.9100E-03 3.3600E-09 1.4913E-02 6.2720E-01 7.7760E-03 3.4400E-09 1.2610E-02 5.8580E-01 7.6560E-03 3.5200E-09 1.1470E-02 5.5800E-01 7.6270E-03 3.6000E-09 1.0319E-02 5.1433E-01 7.6473E-03 3.6800E-09 9.5340E-03 4.6245E-01 7.6910E-03 3.7600E-09 9.0910E-03 4.3170E-01 7.7720E-03 3.8400E-09 8.7887E-03 4.0337E-01 7.8897E-03 3.9200E-09 8.5400E-03 3.8200E-01 8.0200E-03 4.0000E-09 8.3575E-03 3.6595E-01 8.1335E-03 | | End [Model] data_ores | | End [Component] LVT162245A | [End]