|******************************************************************************* | Fairchild Semiconductor Corporation | 16-bit LVT Buffer | IBIS Model of 74LVT162244 (3.3V) | 48 TSSOP (MTD48) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] lvt162244mtd_300.ibs [File Rev] 1.0 [Date] Sept 17, '99 [Source] SPICE-to-IBIS translation | (Bench correlated model) | Temperature: 25C typ. [Notes] Generated by Jeff Rioux (Backplane and Modeling Applications Engineer) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | |******************************************************************************* | COMPONENT: LVT162244 |******************************************************************************* | [Component] 74LVT162244 [Manufacturer] Fairchild Semiconductor Corp | [Package] | variable typ min max R_pkg 0.1 0.1 0.1 L_pkg 2.0n 1.37n 4.2n C_pkg .15p .1p .2p | |******************************************************************************* | Package parameters for TSSOP (MTD) 48 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1 cntrl NA 4.16n 0.20p 2 O0 data_o NA 3.57n 0.15p 3 O1 data_o NA 3.06n 0.15p 4 GND GND NA 2.62n 0.12p 5 O2 data_o NA 2.23n 0.10p 6 O3 data_o NA 1.76n 0.10p 7 VCC POWER NA 1.65n 0.10p 8 O4 data_o NA 1.59n 0.10p 9 O5 data_o NA 1.54n 0.10p 10 GND GND NA 1.49n 0.10p 11 O6 data_o NA 1.44n 0.10p 12 O7 data_o NA 1.37n 0.10p 13 O8 data_o NA 1.37n 0.10p 14 O9 data_o NA 1.44n 0.10p 15 GND GND NA 1.49n 0.10p 16 O10 data_o NA 1.54n 0.10p 17 O11 data_o NA 1.59n 0.10p 18 VCC POWER NA 1.65n 0.10p 19 O12 data_o NA 1.76n 0.10p 20 O13 data_o NA 2.23n 0.10p 21 GND GND NA 2.62n 0.12p 22 O14 data_o NA 3.06n 0.15p 23 O15 data_o NA 3.57n 0.15p 24 OE4 cntrl NA 4.16n 0.20p 25 OE3 cntrl NA 4.16n 0.20p 26 I15 data_i NA 3.57n 0.15p 27 I14 data_i NA 3.06n 0.15p 28 GND GND NA 2.62n 0.12p 29 I13 data_i NA 2.23n 0.10p 30 I12 data_i NA 1.76n 0.10p 31 VCC POWER NA 1.65n 0.10p 32 I11 data_i NA 1.59n 0.10p 33 I10 data_i NA 1.54n 0.10p 34 GND GND NA 1.49n 0.10p 35 I9 data_i NA 1.44n 0.10p 36 I8 data_i NA 1.37n 0.10p 37 I7 data_i NA 1.37n 0.10p 38 I6 data_i NA 1.44n 0.10p 39 GND GND NA 1.49n 0.10p 40 I5 data_i NA 1.54n 0.10p 41 I4 data_i NA 1.59n 0.10p 42 VCC POWER NA 1.65n 0.10p 43 I3 data_i NA 1.76n 0.10p 44 I2 data_i NA 2.23n 0.10p 45 GND GND NA 2.62n 0.12p 46 I1 data_i NA 3.06n 0.15p 47 I0 data_i NA 3.57n 0.15p 48 OE1 cntrl NA 4.16n 0.20p | |************************************************************************ | Model OE_cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -6.970E-01 -6.911E-01 -7.047E-01 -3.200E+00 -6.695E-01 -6.639E-01 -6.769E-01 -3.100E+00 -6.420E-01 -6.366E-01 -6.491E-01 -3.000E+00 -6.145E-01 -6.093E-01 -6.213E-01 -2.900E+00 -5.870E-01 -5.820E-01 -5.935E-01 -2.800E+00 -5.595E-01 -5.548E-01 -5.657E-01 -2.700E+00 -5.320E-01 -5.275E-01 -5.379E-01 -2.600E+00 -5.045E-01 -5.002E-01 -5.101E-01 -2.500E+00 -4.770E-01 -4.729E-01 -4.823E-01 -2.400E+00 -4.495E-01 -4.457E-01 -4.545E-01 -2.300E+00 -4.220E-01 -4.184E-01 -4.267E-01 -2.200E+00 -3.945E-01 -3.911E-01 -3.989E-01 -2.100E+00 -3.670E-01 -3.638E-01 -3.711E-01 -2.000E+00 -3.395E-01 -3.366E-01 -3.433E-01 -1.900E+00 -3.119E-01 -3.092E-01 -3.155E-01 -1.800E+00 -2.846E-01 -2.821E-01 -2.878E-01 -1.700E+00 -2.569E-01 -2.546E-01 -2.598E-01 -1.600E+00 -2.296E-01 -2.276E-01 -2.323E-01 -1.500E+00 -2.018E-01 -2.000E-01 -2.041E-01 -1.400E+00 -1.748E-01 -1.733E-01 -1.768E-01 -1.300E+00 -1.465E-01 -1.451E-01 -1.482E-01 -1.200E+00 -1.203E-01 -1.192E-01 -1.217E-01 -1.100E+00 -9.079E-02 -8.990E-02 -9.188E-02 -1.000E+00 -6.626E-02 -6.561E-02 -6.708E-02 -9.000E-01 -3.429E-02 -3.386E-02 -3.478E-02 -8.000E-01 -1.348E-02 -1.330E-02 -1.373E-02 -7.000E-01 -3.574E-03 -3.537E-03 -3.608E-03 -6.000E-01 -1.109E-03 -1.101E-03 -1.114E-03 -5.000E-01 -1.930E-04 -1.912E-04 -1.949E-04 -4.000E-01 -9.801E-06 -9.674E-06 -9.893E-06 -3.000E-01 -2.382E-07 -2.347E-07 -2.395E-07 -2.000E-01 -5.114E-09 -5.030E-09 -5.165E-09 -1.000E-01 -1.113E-10 -1.093E-10 -1.159E-10 0.000E+00 5.350E-12 5.940E-12 2.630E-12 1.000E-01 1.287E-11 1.248E-11 7.230E-12 2.000E-01 1.365E-11 1.391E-11 1.021E-11 3.000E-01 1.125E-11 1.209E-11 1.404E-11 4.000E-01 1.255E-11 1.248E-11 1.423E-11 5.000E-01 1.449E-11 1.456E-11 1.209E-11 6.000E-01 1.482E-11 1.469E-11 1.313E-11 7.000E-01 1.676E-11 1.676E-11 1.482E-11 8.000E-01 2.013E-11 1.994E-11 1.547E-11 9.000E-01 1.806E-11 1.748E-11 1.864E-11 1.000E+00 1.657E-11 1.650E-11 1.987E-11 1.100E+00 1.793E-11 1.825E-11 1.806E-11 1.200E+00 1.871E-11 1.864E-11 1.657E-11 1.300E+00 1.936E-11 1.968E-11 1.864E-11 1.400E+00 2.201E-11 2.363E-11 1.871E-11 1.500E+00 2.266E-11 2.130E-11 2.007E-11 1.600E+00 1.851E-11 1.832E-11 2.253E-11 1.700E+00 2.117E-11 2.117E-11 1.955E-11 1.800E+00 2.072E-11 2.111E-11 2.130E-11 1.900E+00 2.227E-11 2.221E-11 2.448E-11 2.000E+00 2.538E-11 2.564E-11 2.247E-11 2.100E+00 2.415E-11 2.247E-11 2.065E-11 2.200E+00 2.162E-11 2.130E-11 2.260E-11 2.300E+00 2.350E-11 2.350E-11 2.195E-11 2.400E+00 2.260E-11 2.273E-11 2.337E-11 2.500E+00 2.318E-11 2.448E-11 2.662E-11 2.600E+00 2.610E-11 2.752E-11 2.506E-11 2.700E+00 2.694E-11 2.538E-11 2.312E-11 2.800E+00 2.441E-11 2.344E-11 2.435E-11 2.900E+00 2.409E-11 2.454E-11 2.409E-11 3.000E+00 2.571E-11 2.493E-11 2.545E-11 3.100E+00 2.532E-11 2.564E-11 2.688E-11 3.200E+00 2.707E-11 2.824E-11 2.778E-11 3.300E+00 2.966E-11 2.817E-11 2.519E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl | | |************************************************************************ | Model data_i |************************************************************************* | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -7.053E-01 -6.977E-01 -7.154E-01 -3.200E+00 -6.776E-01 -6.702E-01 -6.872E-01 -3.100E+00 -6.498E-01 -6.427E-01 -6.590E-01 -3.000E+00 -6.220E-01 -6.152E-01 -6.309E-01 -2.900E+00 -5.942E-01 -5.878E-01 -6.027E-01 -2.800E+00 -5.664E-01 -5.603E-01 -5.745E-01 -2.700E+00 -5.386E-01 -5.328E-01 -5.464E-01 -2.600E+00 -5.109E-01 -5.053E-01 -5.182E-01 -2.500E+00 -4.831E-01 -4.778E-01 -4.900E-01 -2.400E+00 -4.553E-01 -4.503E-01 -4.618E-01 -2.300E+00 -4.275E-01 -4.228E-01 -4.337E-01 -2.200E+00 -3.997E-01 -3.954E-01 -4.055E-01 -2.100E+00 -3.719E-01 -3.678E-01 -3.773E-01 -2.000E+00 -3.442E-01 -3.404E-01 -3.492E-01 -1.900E+00 -3.163E-01 -3.128E-01 -3.209E-01 -1.800E+00 -2.886E-01 -2.854E-01 -2.928E-01 -1.700E+00 -2.607E-01 -2.578E-01 -2.645E-01 -1.600E+00 -2.331E-01 -2.305E-01 -2.366E-01 -1.500E+00 -2.051E-01 -2.028E-01 -2.081E-01 -1.400E+00 -1.777E-01 -1.757E-01 -1.804E-01 -1.300E+00 -1.493E-01 -1.476E-01 -1.515E-01 -1.200E+00 -1.225E-01 -1.211E-01 -1.244E-01 -1.100E+00 -9.319E-02 -9.207E-02 -9.465E-02 -1.000E+00 -6.770E-02 -6.688E-02 -6.878E-02 -9.000E-01 -3.647E-02 -3.594E-02 -3.715E-02 -8.000E-01 -1.386E-02 -1.362E-02 -1.415E-02 -7.000E-01 -3.637E-03 -3.605E-03 -3.679E-03 -6.000E-01 -1.137E-03 -1.128E-03 -1.145E-03 -5.000E-01 -1.996E-04 -1.974E-04 -2.006E-04 -4.000E-01 -9.985E-06 -9.836E-06 -1.010E-05 -3.000E-01 -2.402E-07 -2.364E-07 -2.434E-07 -2.000E-01 -5.128E-09 -5.050E-09 -5.200E-09 -1.000E-01 -1.095E-10 -1.102E-10 -1.160E-10 0.000E+00 4.380E-12 5.090E-12 4.770E-12 1.000E-01 8.790E-12 1.099E-11 1.015E-11 2.000E-01 1.197E-11 1.475E-11 9.180E-12 3.000E-01 1.585E-11 1.274E-11 9.050E-12 4.000E-01 1.501E-11 1.203E-11 1.184E-11 5.000E-01 1.307E-11 1.449E-11 1.248E-11 6.000E-01 1.469E-11 1.514E-11 1.430E-11 7.000E-01 1.741E-11 1.670E-11 1.832E-11 8.000E-01 2.013E-11 2.026E-11 1.734E-11 9.000E-01 1.722E-11 1.923E-11 1.540E-11 1.000E+00 1.696E-11 1.702E-11 1.559E-11 1.100E+00 1.851E-11 1.832E-11 1.748E-11 1.200E+00 1.851E-11 1.929E-11 1.864E-11 1.300E+00 2.013E-11 2.065E-11 1.961E-11 1.400E+00 2.357E-11 2.097E-11 2.266E-11 1.500E+00 2.085E-11 2.344E-11 2.046E-11 1.600E+00 2.020E-11 1.942E-11 1.845E-11 1.700E+00 2.273E-11 2.078E-11 1.923E-11 1.800E+00 2.065E-11 2.188E-11 2.104E-11 1.900E+00 2.221E-11 2.305E-11 2.201E-11 2.000E+00 2.629E-11 2.480E-11 2.428E-11 2.100E+00 2.260E-11 2.616E-11 2.487E-11 2.200E+00 2.564E-11 2.273E-11 2.195E-11 2.300E+00 2.292E-11 2.234E-11 2.188E-11 2.400E+00 2.545E-11 2.480E-11 2.350E-11 2.500E+00 2.376E-11 2.428E-11 2.441E-11 2.600E+00 2.577E-11 2.577E-11 2.513E-11 2.700E+00 2.402E-11 2.876E-11 2.785E-11 2.800E+00 2.603E-11 2.688E-11 2.590E-11 2.900E+00 2.513E-11 2.467E-11 2.344E-11 3.000E+00 2.597E-11 2.590E-11 2.305E-11 3.100E+00 2.701E-11 2.603E-11 2.474E-11 3.200E+00 2.623E-11 2.700E-11 2.675E-11 3.300E+00 2.934E-11 2.837E-11 2.493E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl** | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas =1.5000E+00 Cref =5.0000E-11 Rref = 0.500E+03 Vref = 3.3V C_comp 8.8000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.300E+00 -4.417E-01 -4.442E-01 -4.392E-01 -3.200E+00 -4.247E-01 -4.270E-01 -4.222E-01 -3.100E+00 -4.076E-01 -4.098E-01 -4.053E-01 -3.000E+00 -3.905E-01 -3.926E-01 -3.884E-01 -2.900E+00 -3.735E-01 -3.754E-01 -3.714E-01 -2.800E+00 -3.564E-01 -3.583E-01 -3.545E-01 -2.700E+00 -3.394E-01 -3.411E-01 -3.375E-01 -2.600E+00 -3.223E-01 -3.239E-01 -3.206E-01 -2.500E+00 -3.052E-01 -3.067E-01 -3.037E-01 -2.400E+00 -2.882E-01 -2.896E-01 -2.867E-01 -2.300E+00 -2.711E-01 -2.724E-01 -2.698E-01 -2.200E+00 -2.541E-01 -2.552E-01 -2.529E-01 -2.100E+00 -2.370E-01 -2.380E-01 -2.359E-01 -2.000E+00 -2.200E-01 -2.209E-01 -2.190E-01 -1.900E+00 -2.029E-01 -2.036E-01 -2.020E-01 -1.800E+00 -1.859E-01 -1.866E-01 -1.851E-01 -1.700E+00 -1.687E-01 -1.693E-01 -1.681E-01 -1.600E+00 -1.518E-01 -1.523E-01 -1.513E-01 -1.500E+00 -1.345E-01 -1.348E-01 -1.341E-01 -1.400E+00 -1.178E-01 -1.180E-01 -1.176E-01 -1.300E+00 -1.002E-01 -1.002E-01 -1.000E-01 -1.200E+00 -8.404E-02 -8.401E-02 -8.403E-02 -1.100E+00 -6.557E-02 -6.542E-02 -6.569E-02 -1.000E+00 -5.063E-02 -5.036E-02 -5.086E-02 -9.000E-01 -3.039E-02 -3.000E-02 -3.077E-02 -8.000E-01 -1.810E-02 -1.760E-02 -1.855E-02 -7.000E-01 -1.232E-02 -1.178E-02 -1.283E-02 -6.000E-01 -9.728E-03 -9.239E-03 -1.019E-02 -5.000E-01 -7.810E-03 -7.379E-03 -8.201E-03 -4.000E-01 -6.199E-03 -5.845E-03 -6.522E-03 -3.000E-01 -4.660E-03 -4.380E-03 -4.909E-03 -2.000E-01 -3.132E-03 -2.939E-03 -3.309E-03 -1.000E-01 -1.627E-03 -1.518E-03 -1.725E-03 0.000E+00 -1.420E-04 -1.234E-04 -1.605E-04 1.000E-01 1.315E-03 1.237E-03 1.383E-03 2.000E-01 2.992E-03 2.785E-03 3.171E-03 3.000E-01 7.288E-03 8.394E-03 6.376E-03 4.000E-01 1.544E-02 1.658E-02 1.410E-02 5.000E-01 2.390E-02 2.496E-02 2.258E-02 6.000E-01 3.238E-02 3.331E-02 3.114E-02 7.000E-01 4.081E-02 4.160E-02 3.965E-02 8.000E-01 4.913E-02 4.976E-02 4.807E-02 9.000E-01 5.736E-02 5.781E-02 5.642E-02 1.000E+00 6.546E-02 6.569E-02 6.464E-02 1.100E+00 7.341E-02 7.341E-02 7.275E-02 1.200E+00 8.119E-02 8.093E-02 8.070E-02 1.300E+00 8.881E-02 8.825E-02 8.849E-02 1.400E+00 9.624E-02 9.533E-02 9.613E-02 1.500E+00 1.036E-01 1.023E-01 1.037E-01 1.600E+00 1.106E-01 1.089E-01 1.110E-01 1.700E+00 1.175E-01 1.151E-01 1.180E-01 1.800E+00 1.241E-01 1.211E-01 1.249E-01 1.900E+00 1.304E-01 1.264E-01 1.315E-01 2.000E+00 1.365E-01 1.312E-01 1.379E-01 2.100E+00 1.425E-01 1.352E-01 1.442E-01 2.200E+00 1.480E-01 1.388E-01 1.501E-01 2.300E+00 1.534E-01 1.419E-01 1.560E-01 2.400E+00 1.583E-01 1.449E-01 1.615E-01 2.500E+00 1.628E-01 1.477E-01 1.669E-01 2.600E+00 1.668E-01 1.504E-01 1.720E-01 2.700E+00 1.704E-01 1.530E-01 1.769E-01 2.800E+00 1.738E-01 1.556E-01 1.815E-01 2.900E+00 1.768E-01 1.579E-01 1.858E-01 3.000E+00 1.796E-01 1.603E-01 1.900E-01 3.100E+00 1.822E-01 1.626E-01 1.938E-01 3.200E+00 1.847E-01 1.648E-01 1.974E-01 3.300E+00 1.871E-01 1.669E-01 2.006E-01 3.400E+00 1.895E-01 1.689E-01 2.035E-01 3.500E+00 1.917E-01 1.708E-01 2.063E-01 3.600E+00 1.938E-01 1.729E-01 2.089E-01 3.700E+00 1.959E-01 1.747E-01 2.112E-01 3.800E+00 1.980E-01 1.765E-01 2.134E-01 3.900E+00 1.999E-01 1.782E-01 2.155E-01 4.000E+00 2.018E-01 1.800E-01 2.176E-01 4.100E+00 2.036E-01 1.817E-01 2.194E-01 4.200E+00 2.053E-01 1.835E-01 2.212E-01 4.300E+00 2.069E-01 1.857E-01 2.228E-01 4.400E+00 2.086E-01 1.885E-01 2.244E-01 4.500E+00 2.101E-01 1.914E-01 2.259E-01 4.600E+00 2.116E-01 1.944E-01 2.272E-01 4.700E+00 2.132E-01 1.972E-01 2.288E-01 4.800E+00 2.147E-01 2.001E-01 2.302E-01 4.900E+00 2.163E-01 2.030E-01 2.316E-01 5.000E+00 2.178E-01 2.059E-01 2.331E-01 5.100E+00 2.193E-01 2.089E-01 2.345E-01 5.200E+00 2.209E-01 2.118E-01 2.360E-01 5.300E+00 2.224E-01 2.147E-01 2.375E-01 5.400E+00 2.240E-01 2.176E-01 2.389E-01 5.500E+00 2.255E-01 2.205E-01 2.404E-01 5.600E+00 2.270E-01 2.234E-01 2.418E-01 5.700E+00 2.286E-01 2.263E-01 2.433E-01 5.800E+00 2.301E-01 2.292E-01 2.447E-01 5.900E+00 2.317E-01 2.321E-01 2.462E-01 6.000E+00 2.332E-01 2.350E-01 2.476E-01 6.100E+00 2.347E-01 2.379E-01 2.491E-01 6.200E+00 2.363E-01 2.408E-01 2.505E-01 6.300E+00 2.378E-01 2.437E-01 2.520E-01 6.400E+00 2.394E-01 2.466E-01 2.535E-01 6.500E+00 2.409E-01 2.495E-01 2.549E-01 6.600E+00 2.424E-01 2.524E-01 2.564E-01 | [Pullup] | voltage I(typ) I(min) I(max) | 6.600E+00 -3.514E-01 -3.563E-01 -3.489E-01 6.500E+00 -3.438E-01 -3.479E-01 -3.420E-01 6.400E+00 -3.362E-01 -3.395E-01 -3.351E-01 6.300E+00 -3.287E-01 -3.311E-01 -3.282E-01 6.200E+00 -3.211E-01 -3.227E-01 -3.213E-01 6.100E+00 -3.135E-01 -3.143E-01 -3.145E-01 6.000E+00 -3.059E-01 -3.058E-01 -3.076E-01 5.900E+00 -2.983E-01 -2.974E-01 -3.007E-01 5.800E+00 -2.907E-01 -2.890E-01 -2.938E-01 5.700E+00 -2.832E-01 -2.806E-01 -2.869E-01 5.600E+00 -2.756E-01 -2.722E-01 -2.800E-01 5.500E+00 -2.680E-01 -2.638E-01 -2.731E-01 5.400E+00 -2.604E-01 -2.553E-01 -2.662E-01 5.300E+00 -2.528E-01 -2.469E-01 -2.593E-01 5.200E+00 -2.452E-01 -2.385E-01 -2.524E-01 5.100E+00 -2.377E-01 -2.301E-01 -2.455E-01 5.000E+00 -2.300E-01 -2.216E-01 -2.386E-01 4.900E+00 -2.226E-01 -2.133E-01 -2.318E-01 4.800E+00 -2.148E-01 -2.047E-01 -2.248E-01 4.700E+00 -2.075E-01 -1.966E-01 -2.180E-01 4.600E+00 -1.996E-01 -1.878E-01 -2.109E-01 4.500E+00 -1.925E-01 -1.799E-01 -2.044E-01 4.400E+00 -1.841E-01 -1.707E-01 -1.969E-01 4.300E+00 -1.777E-01 -1.635E-01 -1.909E-01 4.200E+00 -1.684E-01 -1.532E-01 -1.826E-01 4.100E+00 -1.634E-01 -1.476E-01 -1.778E-01 4.000E+00 -1.590E-01 -1.431E-01 -1.738E-01 3.900E+00 -1.550E-01 -1.391E-01 -1.699E-01 3.800E+00 -1.511E-01 -1.351E-01 -1.661E-01 3.700E+00 -1.471E-01 -1.310E-01 -1.623E-01 3.600E+00 -1.432E-01 -1.270E-01 -1.585E-01 3.500E+00 -1.391E-01 -1.230E-01 -1.546E-01 3.400E+00 -1.351E-01 -1.189E-01 -1.506E-01 3.300E+00 -1.310E-01 -1.147E-01 -1.465E-01 3.200E+00 -1.268E-01 -1.105E-01 -1.425E-01 3.100E+00 -1.227E-01 -1.063E-01 -1.383E-01 3.000E+00 -1.184E-01 -1.020E-01 -1.342E-01 2.900E+00 -1.142E-01 -9.780E-02 -1.300E-01 2.800E+00 -1.099E-01 -9.350E-02 -1.258E-01 2.700E+00 -1.055E-01 -8.932E-02 -1.215E-01 2.600E+00 -1.012E-01 -8.497E-02 -1.172E-01 2.500E+00 -9.676E-02 -8.060E-02 -1.127E-01 2.400E+00 -9.233E-02 -7.624E-02 -1.084E-01 2.300E+00 -8.807E-02 -7.184E-02 -1.039E-01 2.200E+00 -8.362E-02 -6.747E-02 -9.943E-02 2.100E+00 -7.915E-02 -6.309E-02 -9.487E-02 2.000E+00 -7.463E-02 -5.874E-02 -9.038E-02 1.900E+00 -7.019E-02 -5.435E-02 -8.602E-02 1.800E+00 -6.568E-02 -4.996E-02 -8.146E-02 1.700E+00 -6.122E-02 -4.541E-02 -7.693E-02 1.600E+00 -5.674E-02 -4.067E-02 -7.239E-02 1.500E+00 -5.214E-02 -3.655E-02 -6.778E-02 1.400E+00 -4.739E-02 -3.368E-02 -6.325E-02 1.300E+00 -4.268E-02 -3.106E-02 -5.864E-02 1.200E+00 -3.901E-02 -2.832E-02 -5.386E-02 1.100E+00 -3.608E-02 -2.551E-02 -4.895E-02 1.000E+00 -3.317E-02 -2.257E-02 -4.451E-02 9.000E-01 -3.019E-02 -1.957E-02 -4.111E-02 8.000E-01 -2.710E-02 -1.644E-02 -3.800E-02 7.000E-01 -2.394E-02 -1.328E-02 -3.487E-02 6.000E-01 -2.071E-02 -1.004E-02 -3.169E-02 5.000E-01 -1.737E-02 -6.716E-03 -2.839E-02 4.000E-01 -1.401E-02 -3.337E-03 -2.503E-02 3.000E-01 -1.054E-02 1.126E-04 -2.159E-02 2.000E-01 -7.068E-03 3.582E-03 -1.810E-02 1.000E-01 -3.520E-03 7.112E-03 -1.457E-02 0.000E+00 9.502E-05 1.072E-02 -1.094E-02 -1.000E-01 3.727E-03 1.397E-02 -7.329E-03 -2.000E-01 7.434E-03 1.761E-02 -3.612E-03 -3.000E-01 1.115E-02 2.124E-02 1.197E-04 -4.000E-01 1.462E-02 2.489E-02 3.927E-03 -5.000E-01 1.836E-02 2.848E-02 7.731E-03 -6.000E-01 2.211E-02 3.201E-02 1.157E-02 -7.000E-01 2.590E-02 3.562E-02 1.516E-02 -8.000E-01 2.963E-02 3.917E-02 1.902E-02 -9.000E-01 3.333E-02 4.276E-02 2.292E-02 -1.000E+00 3.701E-02 4.630E-02 2.678E-02 -1.100E+00 4.068E-02 4.985E-02 3.062E-02 -1.200E+00 4.440E-02 5.340E-02 3.444E-02 -1.300E+00 4.805E-02 5.693E-02 3.822E-02 -1.400E+00 5.175E-02 6.048E-02 4.205E-02 -1.500E+00 5.543E-02 6.402E-02 4.585E-02 -1.600E+00 5.911E-02 6.756E-02 4.965E-02 -1.700E+00 6.280E-02 7.110E-02 5.347E-02 -1.800E+00 6.648E-02 7.464E-02 5.727E-02 -1.900E+00 7.016E-02 7.818E-02 6.108E-02 -2.000E+00 7.385E-02 8.173E-02 6.488E-02 -2.100E+00 7.753E-02 8.527E-02 6.869E-02 -2.200E+00 8.121E-02 8.881E-02 7.250E-02 -2.300E+00 8.490E-02 9.235E-02 7.630E-02 -2.400E+00 8.858E-02 9.589E-02 8.011E-02 -2.500E+00 9.226E-02 9.943E-02 8.392E-02 -2.600E+00 9.595E-02 1.030E-01 8.772E-02 -2.700E+00 9.963E-02 1.065E-01 9.153E-02 -2.800E+00 1.033E-01 1.101E-01 9.534E-02 -2.900E+00 1.070E-01 1.136E-01 9.915E-02 -3.000E+00 1.107E-01 1.171E-01 1.030E-01 -3.100E+00 1.144E-01 1.207E-01 1.068E-01 -3.200E+00 1.180E-01 1.242E-01 1.106E-01 -3.300E+00 1.217E-01 1.278E-01 1.144E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.300E+00 -4.780E-01 -4.783E-01 -4.793E-01 -3.200E+00 -4.592E-01 -4.595E-01 -4.605E-01 -3.100E+00 -4.404E-01 -4.407E-01 -4.416E-01 -3.000E+00 -4.216E-01 -4.219E-01 -4.228E-01 -2.900E+00 -4.028E-01 -4.031E-01 -4.039E-01 -2.800E+00 -3.840E-01 -3.843E-01 -3.851E-01 -2.700E+00 -3.652E-01 -3.655E-01 -3.663E-01 -2.600E+00 -3.465E-01 -3.467E-01 -3.474E-01 -2.500E+00 -3.277E-01 -3.279E-01 -3.286E-01 -2.400E+00 -3.089E-01 -3.091E-01 -3.098E-01 -2.300E+00 -2.901E-01 -2.903E-01 -2.909E-01 -2.200E+00 -2.713E-01 -2.715E-01 -2.721E-01 -2.100E+00 -2.525E-01 -2.527E-01 -2.532E-01 -2.000E+00 -2.338E-01 -2.339E-01 -2.344E-01 -1.900E+00 -2.149E-01 -2.150E-01 -2.155E-01 -1.800E+00 -1.962E-01 -1.963E-01 -1.968E-01 -1.700E+00 -1.773E-01 -1.774E-01 -1.778E-01 -1.600E+00 -1.587E-01 -1.587E-01 -1.591E-01 -1.500E+00 -1.396E-01 -1.397E-01 -1.400E-01 -1.400E+00 -1.212E-01 -1.213E-01 -1.216E-01 -1.300E+00 -1.019E-01 -1.019E-01 -1.022E-01 -1.200E+00 -8.396E-02 -8.395E-02 -8.419E-02 -1.100E+00 -6.386E-02 -6.382E-02 -6.403E-02 -1.000E+00 -4.704E-02 -4.700E-02 -4.718E-02 -9.000E-01 -2.530E-02 -2.522E-02 -2.536E-02 -8.000E-01 -1.095E-02 -1.088E-02 -1.098E-02 -7.000E-01 -3.552E-03 -3.529E-03 -3.566E-03 -6.000E-01 -1.005E-03 -1.001E-03 -1.010E-03 -5.000E-01 -1.454E-04 -1.446E-04 -1.453E-04 -4.000E-01 -6.481E-06 -6.447E-06 -6.531E-06 -3.000E-01 -1.487E-07 -1.479E-07 -1.500E-07 -2.000E-01 -3.136E-09 -3.108E-09 -3.154E-09 -1.000E-01 -7.218E-11 -7.076E-11 -7.672E-11 0.000E+00 4.830E-12 6.580E-12 1.660E-12 1.000E-01 1.112E-11 1.261E-11 8.140E-12 2.000E-01 1.320E-11 1.080E-11 8.790E-12 3.000E-01 1.209E-11 1.060E-11 7.560E-12 4.000E-01 1.145E-11 1.300E-11 8.720E-12 5.000E-01 1.359E-11 1.359E-11 1.125E-11 6.000E-01 1.430E-11 1.592E-11 1.203E-11 7.000E-01 1.559E-11 1.838E-11 1.423E-11 8.000E-01 1.806E-11 1.987E-11 1.748E-11 9.000E-01 2.000E-11 1.644E-11 1.514E-11 1.000E+00 1.735E-11 1.683E-11 1.410E-11 1.100E+00 1.689E-11 1.871E-11 1.670E-11 1.200E+00 1.916E-11 1.832E-11 1.650E-11 1.300E+00 1.884E-11 2.072E-11 1.773E-11 1.400E+00 2.065E-11 2.363E-11 2.013E-11 1.500E+00 2.312E-11 2.201E-11 2.149E-11 1.600E+00 2.026E-11 1.936E-11 1.761E-11 1.700E+00 1.987E-11 2.149E-11 1.961E-11 1.800E+00 2.169E-11 2.162E-11 2.072E-11 1.900E+00 2.149E-11 2.285E-11 2.117E-11 2.000E+00 2.344E-11 2.519E-11 2.363E-11 2.100E+00 2.720E-11 2.623E-11 2.474E-11 2.200E+00 2.467E-11 2.286E-11 2.234E-11 2.300E+00 2.305E-11 2.318E-11 2.175E-11 2.400E+00 2.363E-11 2.597E-11 2.363E-11 2.500E+00 2.467E-11 2.584E-11 2.286E-11 2.600E+00 2.564E-11 2.733E-11 2.409E-11 2.700E+00 2.843E-11 3.018E-11 2.675E-11 2.800E+00 3.012E-11 2.811E-11 2.707E-11 2.900E+00 2.720E-11 2.662E-11 2.473E-11 3.000E+00 2.642E-11 2.713E-11 2.558E-11 3.100E+00 2.798E-11 2.947E-11 2.713E-11 3.200E+00 2.772E-11 6.487E-11 2.733E-11 3.300E+00 2.940E-11 8.522E-11 2.876E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E+00 0.0000E+00 0.0000E+00 0.0000 0.0000E+00 0.0000E+00 0.0000E+00 | [Ramp] | variable typ min max dV/dt_r 1.4308/0.2817n 1.2052/0.4313n 1.6475/0.1689n dV/dt_f 1.7797/0.9163n 1.5076/1.3666n 1.9892/0.6326n R_load = 50.0000 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 4.3140E-03 3.3440E-03 5.2080E-03 8.0000E-11 4.0168E-03 4.7447E-03 3.4245E-03 1.6000E-10 3.8860E-04 2.4310E-04 4.1510E-03 2.4000E-10 4.7325E-03 9.5325E-05 1.9580E-03 3.2000E-10 4.9373E-03 1.8515E-03 5.1127E-02 4.0000E-10 4.0385E-02 2.4735E-03 4.6375E-01 4.8000E-10 2.8485E-02 7.0590E-03 1.4480E+00 5.6000E-10 2.0195E-01 2.4645E-02 2.0870E+00 6.4000E-10 5.4090E-01 2.6700E-02 2.3880E+00 7.2000E-10 1.0656E+00 2.1627E-02 2.4767E+00 8.0000E-10 1.6120E+00 1.1770E-02 2.5140E+00 8.8000E-10 1.8290E+00 1.2090E-01 2.5370E+00 9.6000E-10 1.9765E+00 2.8165E-01 2.5770E+00 1.0400E-09 2.1490E+00 5.9280E-01 2.6573E+00 1.1200E-09 2.2655E+00 9.3400E-01 2.7150E+00 1.2000E-09 2.3030E+00 1.1390E+00 2.7260E+00 1.2800E-09 2.3263E+00 1.3300E+00 2.7363E+00 1.3600E-09 2.3460E+00 1.5485E+00 2.7385E+00 1.4400E-09 2.3510E+00 1.6550E+00 2.7370E+00 1.5200E-09 2.3583E+00 1.7863E+00 2.7370E+00 1.6000E-09 2.3635E+00 1.8945E+00 2.7405E+00 1.6800E-09 2.3660E+00 1.9270E+00 2.7430E+00 1.7600E-09 2.3690E+00 1.9487E+00 2.7433E+00 1.8400E-09 2.3710E+00 1.9670E+00 2.7440E+00 1.9200E-09 2.3723E+00 1.9723E+00 2.7443E+00 2.0000E-09 2.3745E+00 1.9790E+00 2.7450E+00 2.0800E-09 2.3750E+00 1.9820E+00 2.7460E+00 2.1600E-09 2.3767E+00 1.9860E+00 2.7460E+00 2.2400E-09 2.3780E+00 1.9905E+00 2.7460E+00 2.3200E-09 2.3790E+00 1.9920E+00 2.7460E+00 2.4000E-09 2.3793E+00 1.9940E+00 2.7470E+00 2.4800E-09 2.3805E+00 1.9965E+00 2.7470E+00 2.5600E-09 2.3810E+00 1.9970E+00 2.7470E+00 2.6400E-09 2.3817E+00 1.9990E+00 2.7477E+00 2.7200E-09 2.3825E+00 2.0005E+00 2.7480E+00 2.8000E-09 2.3830E+00 2.0010E+00 2.7480E+00 2.8800E-09 2.3833E+00 2.0023E+00 2.7480E+00 2.9600E-09 2.3840E+00 2.0035E+00 2.7485E+00 3.0400E-09 2.3840E+00 2.0040E+00 2.7490E+00 3.1200E-09 2.3850E+00 2.0053E+00 2.7490E+00 3.2000E-09 2.3855E+00 2.0060E+00 2.7490E+00 3.2800E-09 2.3860E+00 2.0070E+00 2.7490E+00 3.3600E-09 2.3860E+00 2.0073E+00 2.7490E+00 3.4400E-09 2.3870E+00 2.0080E+00 2.7500E+00 3.5200E-09 2.3870E+00 2.0090E+00 2.7500E+00 3.6000E-09 2.3873E+00 2.0093E+00 2.7500E+00 3.6800E-09 2.3880E+00 2.0100E+00 2.7500E+00 3.7600E-09 2.3880E+00 2.0110E+00 2.7500E+00 3.8400E-09 2.3883E+00 2.0110E+00 2.7500E+00 3.9200E-09 2.3890E+00 2.0120E+00 2.7500E+00 4.0000E-09 2.3890E+00 2.0120E+00 2.7510E+00 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 2.9140E-01 3.2720E-01 2.8960E-01 8.0000E-11 2.9073E-01 3.2650E-01 2.8913E-01 1.6000E-10 2.9120E-01 3.2660E-01 2.9000E-01 2.4000E-10 2.9260E-01 3.2695E-01 2.8665E-01 3.2000E-10 2.8670E-01 3.2763E-01 2.7773E-01 4.0000E-10 2.7690E-01 3.2685E-01 4.3460E-01 4.8000E-10 2.8875E-01 3.2270E-01 1.0003E+00 5.6000E-10 3.5310E-01 3.1745E-01 1.6615E+00 6.4000E-10 4.1500E-01 3.1410E-01 2.0240E+00 7.2000E-10 4.7660E-01 3.1583E-01 2.3470E+00 8.0000E-10 5.5140E-01 3.4500E-01 2.6365E+00 8.8000E-10 6.2500E-01 3.7710E-01 2.7650E+00 9.6000E-10 6.8880E-01 4.0995E-01 2.9025E+00 1.0400E-09 7.5763E-01 4.5753E-01 3.1607E+00 1.1200E-09 8.0150E-01 4.9455E-01 3.4105E+00 1.2000E-09 8.2420E-01 5.2640E-01 3.5250E+00 1.2800E-09 8.5060E-01 5.9080E-01 3.5717E+00 1.3600E-09 8.8770E-01 6.6645E-01 3.5865E+00 1.4400E-09 9.2290E-01 7.0240E-01 3.5880E+00 1.5200E-09 1.0073E+00 7.3733E-01 3.5903E+00 1.6000E-09 1.1260E+00 7.7095E-01 3.5945E+00 1.6800E-09 1.1970E+00 7.8840E-01 3.5960E+00 1.7600E-09 1.2953E+00 8.0590E-01 3.5967E+00 1.8400E-09 1.3970E+00 8.2280E-01 3.5970E+00 1.9200E-09 1.5057E+00 8.4477E-01 3.5977E+00 2.0000E-09 1.6725E+00 8.7990E-01 3.5990E+00 2.0800E-09 1.7750E+00 9.0120E-01 3.5990E+00 2.1600E-09 1.9210E+00 9.6813E-01 3.5990E+00 2.2400E-09 2.1120E+00 1.0735E+00 3.5990E+00 2.3200E-09 2.2260E+00 1.1400E+00 3.5990E+00 2.4000E-09 2.3820E+00 1.2337E+00 3.5990E+00 2.4800E-09 2.5770E+00 1.3625E+00 3.5990E+00 2.5600E-09 2.6970E+00 1.4410E+00 3.5990E+00 2.6400E-09 2.8637E+00 1.5520E+00 3.5990E+00 2.7200E-09 3.0515E+00 1.6950E+00 3.5990E+00 2.8000E-09 3.1630E+00 1.7810E+00 3.5990E+00 2.8800E-09 3.2260E+00 1.8937E+00 3.5990E+00 2.9600E-09 3.2790E+00 2.0340E+00 3.5990E+00 3.0400E-09 3.2940E+00 2.1150E+00 3.5990E+00 3.1200E-09 3.2877E+00 2.2200E+00 3.5990E+00 3.2000E-09 3.2865E+00 2.3550E+00 3.5990E+00 3.2800E-09 3.2860E+00 2.4390E+00 3.5990E+00 3.3600E-09 3.2867E+00 2.5517E+00 3.5990E+00 3.4400E-09 3.2885E+00 2.6825E+00 3.5990E+00 3.5200E-09 3.2890E+00 2.7590E+00 3.5990E+00 3.6000E-09 3.2893E+00 2.8457E+00 3.5990E+00 3.6800E-09 3.2900E+00 2.9120E+00 3.5990E+00 3.7600E-09 3.2900E+00 2.9480E+00 3.5990E+00 3.8400E-09 3.2907E+00 2.9710E+00 3.5990E+00 3.9200E-09 3.2910E+00 2.9780E+00 3.5990E+00 4.0000E-09 3.2910E+00 2.9820E+00 3.5990E+00 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0000E+00 3.6000E+00 8.0000E-11 3.3013E+00 2.9997E+00 3.6050E+00 1.6000E-10 3.3070E+00 3.0020E+00 3.6110E+00 2.4000E-10 3.3075E+00 3.0035E+00 3.6080E+00 3.2000E-10 3.3073E+00 3.0053E+00 3.6433E+00 4.0000E-10 3.3250E+00 3.0050E+00 3.6040E+00 4.8000E-10 3.3420E+00 3.0065E+00 3.4750E+00 5.6000E-10 3.3220E+00 3.0100E+00 3.2875E+00 6.4000E-10 3.2810E+00 3.0160E+00 3.1370E+00 7.2000E-10 3.1993E+00 3.0197E+00 2.9623E+00 8.0000E-10 3.0805E+00 3.0130E+00 2.7465E+00 8.8000E-10 3.0010E+00 3.0010E+00 2.6620E+00 9.6000E-10 2.9185E+00 2.9765E+00 2.5975E+00 1.0400E-09 2.7870E+00 2.9273E+00 2.3350E+00 1.1200E-09 2.6645E+00 2.8685E+00 1.9080E+00 1.2000E-09 2.5890E+00 2.8320E+00 1.6230E+00 1.2800E-09 2.4863E+00 2.7800E+00 1.2933E+00 1.3600E-09 2.3460E+00 2.7155E+00 8.8550E-01 1.4400E-09 2.2200E+00 2.6790E+00 6.8840E-01 1.5200E-09 2.0190E+00 2.6290E+00 5.3237E-01 1.6000E-09 1.7605E+00 2.5645E+00 3.9105E-01 1.6800E-09 1.6060E+00 2.5250E+00 3.4660E-01 1.7600E-09 1.4187E+00 2.4590E+00 3.3363E-01 1.8400E-09 1.2570E+00 2.3640E+00 3.2470E-01 1.9200E-09 1.1017E+00 2.2613E+00 3.1887E-01 2.0000E-09 9.2985E-01 2.0995E+00 3.1390E-01 2.0800E-09 8.3790E-01 1.9990E+00 3.1150E-01 2.1600E-09 7.1913E-01 1.8717E+00 3.0843E-01 2.2400E-09 5.9390E-01 1.7180E+00 3.0525E-01 2.3200E-09 5.2250E-01 1.6420E+00 3.0390E-01 2.4000E-09 4.5470E-01 1.5413E+00 3.0207E-01 2.4800E-09 4.1180E-01 1.4325E+00 2.9990E-01 2.5600E-09 3.8720E-01 1.3790E+00 2.9860E-01 2.6400E-09 3.7850E-01 1.3143E+00 2.9717E-01 2.7200E-09 3.7060E-01 1.2335E+00 2.9580E-01 2.8000E-09 3.6640E-01 1.1900E+00 2.9500E-01 2.8800E-09 3.6147E-01 1.1330E+00 2.9393E-01 2.9600E-09 3.5595E-01 1.0630E+00 2.9255E-01 3.0400E-09 3.5420E-01 1.0220E+00 2.9190E-01 3.1200E-09 3.5210E-01 9.6860E-01 2.9113E-01 3.2000E-09 3.4905E-01 9.0330E-01 2.9020E-01 3.2800E-09 3.4700E-01 8.6480E-01 2.8960E-01 3.3600E-09 3.4453E-01 8.1463E-01 2.8883E-01 3.4400E-09 3.4275E-01 7.5495E-01 2.8800E-01 3.5200E-09 3.4190E-01 7.1940E-01 2.8760E-01 3.6000E-09 3.4047E-01 6.7500E-01 2.8707E-01 3.6800E-09 3.3825E-01 6.2130E-01 2.8635E-01 3.7600E-09 3.3690E-01 5.9040E-01 2.8590E-01 3.8400E-09 3.3610E-01 5.5420E-01 2.8540E-01 3.9200E-09 3.3530E-01 5.1800E-01 2.8500E-01 4.0000E-09 3.3435E-01 4.9445E-01 2.8470E-01 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.4160E+00 2.0520E+00 2.7720E+00 8.0000E-11 2.4163E+00 2.0527E+00 2.7740E+00 1.6000E-10 2.4150E+00 2.0530E+00 2.7610E+00 2.4000E-10 2.4070E+00 2.0505E+00 2.7405E+00 3.2000E-10 2.3917E+00 2.0437E+00 2.6863E+00 4.0000E-10 2.3695E+00 2.0335E+00 2.3740E+00 4.8000E-10 2.3135E+00 2.0220E+00 2.0350E+00 5.6000E-10 2.2035E+00 2.0085E+00 1.8485E+00 6.4000E-10 2.1020E+00 1.9900E+00 1.7990E+00 7.2000E-10 1.9777E+00 1.9477E+00 1.7623E+00 8.0000E-10 1.8675E+00 1.8780E+00 1.7040E+00 8.8000E-10 1.8090E+00 1.8310E+00 1.6550E+00 9.6000E-10 1.7600E+00 1.7830E+00 1.5835E+00 1.0400E-09 1.7190E+00 1.7053E+00 1.2900E+00 1.1200E-09 1.6845E+00 1.6420E+00 8.7975E-01 1.2000E-09 1.6730E+00 1.6070E+00 6.1900E-01 1.2800E-09 1.6460E+00 1.5737E+00 3.6660E-01 1.3600E-09 1.6005E+00 1.5380E+00 1.8425E-01 1.4400E-09 1.5680E+00 1.5220E+00 1.4160E-01 1.5200E-09 1.4833E+00 1.5053E+00 9.6510E-02 1.6000E-09 1.3620E+00 1.4900E+00 7.3315E-02 1.6800E-09 1.2870E+00 1.4830E+00 6.6380E-02 1.7600E-09 1.1707E+00 1.4740E+00 5.9787E-02 1.8400E-09 1.0110E+00 1.4650E+00 5.3190E-02 1.9200E-09 8.5503E-01 1.4463E+00 4.4717E-02 2.0000E-09 6.7820E-01 1.4220E+00 3.4625E-02 2.0800E-09 5.7960E-01 1.3990E+00 2.8970E-02 2.1600E-09 4.7643E-01 1.3607E+00 2.2087E-02 2.2400E-09 3.8770E-01 1.3110E+00 1.7320E-02 2.3200E-09 3.5950E-01 1.2770E+00 1.5880E-02 2.4000E-09 3.3150E-01 1.2307E+00 1.4140E-02 2.4800E-09 3.0000E-01 1.1740E+00 1.2710E-02 2.5600E-09 2.8060E-01 1.1400E+00 1.2420E-02 2.6400E-09 2.5403E-01 1.0957E+00 1.2043E-02 2.7200E-09 2.1605E-01 1.0425E+00 1.1590E-02 2.8000E-09 1.9220E-01 1.0110E+00 1.1320E-02 2.8800E-09 1.5953E-01 9.7060E-01 1.0900E-02 2.9600E-09 1.1705E-01 9.2185E-01 1.0260E-02 3.0400E-09 9.1420E-02 8.9270E-01 9.8750E-03 3.1200E-09 7.0357E-02 8.5713E-01 9.4340E-03 3.2000E-09 5.8775E-02 8.1300E-01 8.9075E-03 3.2800E-09 5.3900E-02 7.8830E-01 8.6880E-03 3.3600E-09 4.8047E-02 7.5703E-01 8.5930E-03 3.4400E-09 4.3480E-02 7.1865E-01 8.4945E-03 3.5200E-09 4.1030E-02 6.9760E-01 8.5120E-03 3.6000E-09 3.7023E-02 6.6963E-01 8.5543E-03 3.6800E-09 3.1260E-02 6.3720E-01 8.6535E-03 3.7600E-09 2.7830E-02 6.1890E-01 8.7480E-03 3.8400E-09 2.3703E-02 5.9530E-01 8.8800E-03 3.9200E-09 1.9580E-02 5.7470E-01 9.0490E-03 4.0000E-09 1.6705E-02 5.6005E-01 9.1895E-03 | | End [Model] data_o | | End [Component] LVT162244 | [End]