|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCXZ16245MTD | Low Voltage 16-Bit Bidirectional Transceiver with | 5V Tolerant Inputs and Outputs | TSSOP-48 (MTD) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcxz16245mtd_300.ibs | [File Rev] 1.0 | [Date] 10/24/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74LCXZ16245MTD Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 130m 100m 140m L_pkg 3.06n 1.37n 3.57n C_pkg 0.15p 0.10p 0.20p | [Pin] signal_name model_name R_pin L_pin C_pin 1 tr1 lcxz16245_dir 140m 3.57n .2p 2 b0 lcxz16245_data_i 130m 3.34n .15p 3 b1 lcxz16245_data_i 130m 3.06n .15p 4 gnd GND 130m 2.62n .12p 5 b2 lcxz16245_data_i 120m 2.23n .1p 6 b3 lcxz16245_data_i 120m 1.76n .1p 7 vcc POWER 110m 1.65n .1p 8 b4 lcxz16245_data_i 100m 1.59n .1p 9 b5 lcxz16245_data_i 100m 1.54n .1p 10 gnd GND 100m 1.49n .1p 11 b6 lcxz16245_data_i 100m 1.44n .1p 12 b7 lcxz16245_data_i 100m 1.37n .1p 13 b8 lcxz16245_data_i 100m 1.37n .1p 14 b9 lcxz16245_data_i 100m 1.44n .1p 15 gnd GND 100m 1.49n .1p 16 b10 lcxz16245_data_i 100m 1.54n .1p 17 b11 lcxz16245_data_i 100m 1.59n .1p 18 vcc POWER 110m 1.65n .1p 19 b12 lcxz16245_data_i 120m 1.76n .1p 20 b13 lcxz16245_data_i 120m 2.23n .1p 21 gnd GND 130m 2.62n .12p 22 b14 lcxz16245_data_i 130m 3.06n .15p 23 b15 lcxz16245_data_i 130m 3.34n .15p 24 tr2 lcxz16245_dir 140m 3.57n .2p 25 oeb2 lcxz16245_cntrl 140m 3.57n .2p 26 a15 lcxz16245_data_o_3st 130m 3.34n .25p 27 a14 lcxz16245_data_o_3st 130m 3.06n .15p 28 gnd GND 130m 2.62n .12p 29 a13 lcxz16245_data_o_3st 120m 2.23n .1p 30 a12 lcxz16245_data_o_3st 120m 1.76n .1p 31 vcc POWER 110m 1.65n .1p 32 a11 lcxz16245_data_o_3st 100m 1.59n .1p 33 a10 lcxz16245_data_o_3st 100m 1.54n .1p 34 gnd GND 100m 1.49n .1p 35 a9 lcxz16245_data_o_3st 100m 1.44n .1p 36 a8 lcxz16245_data_o_3st 100m 1.37n .1p 37 a7 lcxz16245_data_o_3st 100m 1.37n .1p 38 a6 lcxz16245_data_o_3st 100m 1.44n .1p 39 gnd GND 100m 1.49n .1p 40 a5 lcxz16245_data_o_3st 100m 1.54n .1p 41 a4 lcxz16245_data_o_3st 100m 1.59n .1p 42 vcc POWER 110m 1.65n .1p 43 a3 lcxz16245_data_o_3st 120m 1.76n .1p 44 a2 lcxz16245_data_o_3st 120m 2.23n .1p 45 gnd GND 130m 2.62n .12p 46 a1 lcxz16245_data_o_3st 130m 3.06n .15p 47 a0 lcxz16245_data_o_3st 130m 3.34n .25p 48 oeb1 lcxz16245_cntrl 140m 3.57n .2p | [Model] lcxz16245_data_i Model_type Input Vinh=2.0 Vinl=.8 C_comp 7p 7p 7p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.170734E+0 -2.222956E+0 -2.123212E+0 -3.200000E+0 -2.080580E+0 -2.132936E+0 -2.032576E+0 -3.100000E+0 -1.990480E+0 -2.042972E+0 -1.941990E+0 -3.000000E+0 -1.900438E+0 -1.953069E+0 -1.851460E+0 -2.900000E+0 -1.810460E+0 -1.863232E+0 -1.760993E+0 -2.800000E+0 -1.720550E+0 -1.773464E+0 -1.670594E+0 -2.700000E+0 -1.630710E+0 -1.683772E+0 -1.580267E+0 -2.600000E+0 -1.540947E+0 -1.594162E+0 -1.490012E+0 -2.500000E+0 -1.451265E+0 -1.504640E+0 -1.399831E+0 -2.400000E+0 -1.361673E+0 -1.415218E+0 -1.309729E+0 -2.300000E+0 -1.272182E+0 -1.325907E+0 -1.219716E+0 -2.200000E+0 -1.182806E+0 -1.236722E+0 -1.129805E+0 -2.100000E+0 -1.093563E+0 -1.147681E+0 -1.040010E+0 -2.000000E+0 -1.004474E+0 -1.058805E+0 -9.503522E-1 -1.900000E+0 -9.155672E-1 -9.701244E-1 -8.608594E-1 -1.800000E+0 -8.268783E-1 -8.816734E-1 -7.715667E-1 -1.700000E+0 -7.384551E-1 -7.934986E-1 -6.825236E-1 -1.600000E+0 -6.503626E-1 -7.056621E-1 -5.937987E-1 -1.500000E+0 -5.626929E-1 -6.182485E-1 -5.054942E-1 -1.400000E+0 -4.755820E-1 -5.313787E-1 -4.177677E-1 -1.300000E+0 -3.892419E-1 -4.452322E-1 -3.308825E-1 -1.200000E+0 -3.040376E-1 -3.600971E-1 -2.453275E-1 -1.100000E+0 -2.206285E-1 -2.764502E-1 -1.621668E-1 -1.000000E+0 -1.404731E-1 -1.952101E-1 -8.440650E-2 -9.000000E-1 -6.758010E-2 -1.183974E-1 -2.483880E-2 -8.000000E-1 -1.612680E-2 -5.151918E-2 -8.733364E-3 -7.000000E-1 -2.674137E-3 -1.016091E-2 -4.291395E-3 -6.000000E-1 -6.548429E-4 -8.686867E-4 -1.126559E-3 -5.000000E-1 -7.530267E-5 -8.050908E-5 -1.020755E-4 -4.000000E-1 -4.561041E-6 -7.010181E-6 -3.514240E-6 -3.000000E-1 -1.727909E-7 -4.545895E-7 -5.719954E-8 -2.000000E-1 -4.778780E-9 -2.273666E-8 -7.551594E-10 -1.000000E-1 -2.219503E-10 -9.780803E-10 -1.483342E-10 4.440892E-16 -1.254071E-10 -1.347338E-10 -1.368000E-10 1.000000E-1 -1.167989E-10 -1.008617E-10 -1.296881E-10 2.000000E-1 -1.095248E-10 -8.947878E-11 -1.226230E-10 3.000000E-1 -1.023141E-10 -8.020590E-11 -1.155446E-10 4.000000E-1 -9.516893E-11 -7.123940E-11 -1.084374E-10 5.000000E-1 -8.797030E-11 -6.232337E-11 -1.013306E-10 6.000000E-1 -8.077261E-11 -5.359801E-11 -9.422407E-11 7.000000E-1 -7.357570E-11 -4.482548E-11 -8.711742E-11 8.000000E-1 -6.637901E-11 -3.594458E-11 -8.023804E-11 9.000000E-1 -5.918221E-11 -2.729372E-11 -7.301715E-11 1.000000E+0 -5.209944E-11 -1.841816E-11 -6.602430E-11 1.100000E+0 -4.478950E-11 -9.657386E-12 -5.903122E-11 1.200000E+0 -3.770695E-11 -7.840395E-13 -5.181100E-11 1.300000E+0 -3.062461E-11 7.975176E-12 -4.459078E-11 1.400000E+0 -2.331446E-11 1.673417E-11 -3.759748E-11 1.500000E+0 -1.600475E-11 2.526468E-11 -3.037703E-11 1.600000E+0 -9.149792E-12 3.425038E-11 -2.361111E-11 1.700000E+0 -1.839862E-12 4.300826E-11 -1.661826E-11 1.800000E+0 5.470291E-12 5.176615E-11 -9.398260E-12 1.900000E+0 1.232525E-11 6.029621E-11 -2.177369E-12 2.000000E+0 1.963540E-11 6.928147E-11 4.815703E-12 2.100000E+0 2.739986E-11 7.781198E-11 1.180878E-11 2.200000E+0 3.425482E-11 8.679812E-11 1.925615E-11 2.300000E+0 4.110978E-11 9.532863E-11 2.670397E-11 2.400000E+0 4.796563E-11 1.047704E-10 3.324230E-11 2.500000E+0 5.572964E-11 1.137583E-10 4.114442E-11 2.600000E+0 6.258594E-11 1.236562E-10 4.768319E-11 2.700000E+0 6.989653E-11 1.317355E-10 5.422107E-11 2.800000E+0 7.857048E-11 1.416365E-10 6.121414E-11 2.900000E+0 8.815526E-11 1.497193E-10 6.866241E-11 3.000000E+0 9.546541E-11 1.769056E-10 7.610978E-11 3.100000E+0 1.023226E-10 2.077325E-10 8.719558E-11 3.200000E+0 1.100884E-10 2.185545E-10 5.053335E-11 3.300000E+0 1.269505E-10 2.293796E-10 6.389245E-11 | [POWER Clamp] 0.0 1.269509E-10 1.764517E-10 1.294369E-10 -1.000000E-1 1.469962E-10 2.077325E-10 2.123723E-10 -2.000000E-1 1.570362E-10 2.185545E-10 2.539267E-10 -3.000000E-1 1.661711E-10 2.293796E-10 2.904770E-10 -4.000000E-1 1.743947E-10 2.402114E-10 3.233929E-10 -5.000000E-1 1.876224E-10 2.528679E-10 1.953273E-10 -6.000000E-1 1.999405E-10 2.646239E-10 2.055014E-10 -7.000000E-1 2.090781E-10 2.759330E-10 2.156781E-10 -8.000000E-1 2.168523E-10 2.863434E-10 2.240359E-10 -9.000000E-1 2.278116E-10 2.976792E-10 2.333049E-10 -1.000000E+0 2.360450E-10 3.085718E-10 2.425713E-10 -1.100000E+0 2.451897E-10 3.199379E-10 2.500187E-10 -1.200000E+0 2.534266E-10 3.304166E-10 2.583764E-10 -1.300000E+0 2.625802E-10 3.422818E-10 2.676437E-10 -1.400000E+0 2.726423E-10 3.532668E-10 2.787317E-10 -1.500000E+0 2.799814E-10 3.638254E-10 2.852705E-10 -1.600000E+0 2.900542E-10 3.748744E-10 2.945395E-10 -1.700000E+0 2.992211E-10 3.877840E-10 3.038068E-10 -1.800000E+0 3.065770E-10 3.980070E-10 3.112550E-10 -1.900000E+0 3.157572E-10 4.091900E-10 3.205258E-10 -2.000000E+0 3.258513E-10 4.213385E-10 3.297931E-10 -2.100000E+0 3.350458E-10 4.326406E-10 3.390630E-10 -2.200000E+0 3.433360E-10 4.458283E-10 3.465139E-10 -2.300000E+0 3.525464E-10 4.581819E-10 3.566924E-10 -2.400000E+0 3.608571E-10 4.697069E-10 3.641443E-10 -2.500000E+0 3.709966E-10 4.840519E-10 3.734115E-10 -2.600000E+0 3.802381E-10 4.957652E-10 3.808651E-10 -2.700000E+0 3.903979E-10 5.094032E-10 3.919549E-10 -2.800000E+0 3.978453E-10 5.222463E-10 4.003162E-10 -2.900000E+0 4.071250E-10 5.361249E-10 4.086802E-10 -3.000000E+0 4.164154E-10 5.501350E-10 4.170424E-10 -3.100000E+0 4.257270E-10 5.651968E-10 4.272227E-10 -3.200000E+0 4.359615E-10 5.804131E-10 4.337686E-10 -3.300000E+0 4.443965E-10 5.939720E-10 4.439489E-10 | |[End lcxz16245_data_i | |====================================================================== | [Model] lcxz16245_cntrl Model_type Input Vinh=2.0 Vinl=.8 C_comp 7p 7p 7p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.632152E+0 -1.675239E+0 -1.590676E+0 -3.200000E+0 -1.564441E+0 -1.607467E+0 -1.522866E+0 -3.100000E+0 -1.496762E+0 -1.539732E+0 -1.455083E+0 -3.000000E+0 -1.429118E+0 -1.472038E+0 -1.387330E+0 -2.900000E+0 -1.361514E+0 -1.404387E+0 -1.319610E+0 -2.800000E+0 -1.293953E+0 -1.336786E+0 -1.251925E+0 -2.700000E+0 -1.226439E+0 -1.269237E+0 -1.184281E+0 -2.600000E+0 -1.158977E+0 -1.201748E+0 -1.116684E+0 -2.500000E+0 -1.091575E+0 -1.134324E+0 -1.049140E+0 -2.400000E+0 -1.024239E+0 -1.066974E+0 -9.816595E-1 -2.300000E+0 -9.569778E-1 -9.997068E-1 -9.142566E-1 -2.200000E+0 -8.898037E-1 -9.325336E-1 -8.469503E-1 -2.100000E+0 -8.227298E-1 -8.654682E-1 -7.797650E-1 -2.000000E+0 -7.557739E-1 -7.985273E-1 -7.127288E-1 -1.900000E+0 -6.889584E-1 -7.317320E-1 -6.458702E-1 -1.800000E+0 -6.223131E-1 -6.651092E-1 -5.792171E-1 -1.700000E+0 -5.558771E-1 -5.986936E-1 -5.128004E-1 -1.600000E+0 -4.897034E-1 -5.325318E-1 -4.466603E-1 -1.500000E+0 -4.238642E-1 -4.666873E-1 -3.808596E-1 -1.400000E+0 -3.584627E-1 -4.012506E-1 -3.155009E-1 -1.300000E+0 -2.936547E-1 -3.363552E-1 -2.507629E-1 -1.200000E+0 -2.297031E-1 -2.722148E-1 -1.869819E-1 -1.100000E+0 -1.670785E-1 -2.091798E-1 -1.248899E-1 -1.000000E+0 -1.068146E-1 -1.479203E-1 -6.652635E-2 -9.000000E-1 -5.173227E-2 -8.989641E-2 -2.058721E-2 -8.000000E-1 -1.204421E-2 -3.906357E-2 -8.126637E-3 -7.000000E-1 -2.094790E-3 -7.170314E-3 -4.803044E-3 -6.000000E-1 -7.436702E-4 -5.578515E-4 -1.475170E-3 -5.000000E-1 -1.044810E-4 -7.422992E-5 -1.640778E-4 -4.000000E-1 -6.794290E-6 -8.171240E-6 -6.261855E-6 -3.000000E-1 -3.136038E-7 -6.038272E-7 -1.588872E-7 -2.000000E-1 -5.231349E-8 -7.056621E-8 -4.916436E-8 -1.000000E-1 -3.915397E-8 -3.714007E-8 -4.200933E-8 4.440892E-16 -3.300187E-8 -3.002461E-8 -3.600005E-8 1.000000E-1 -2.699946E-8 -2.398899E-8 -3.000014E-8 2.000000E-1 -2.099947E-8 -1.798678E-8 -2.400026E-8 3.000000E-1 -1.499958E-8 -1.198619E-8 -1.800039E-8 4.000000E-1 -8.999661E-9 -5.985730E-9 -1.200053E-8 5.000000E-1 -2.999750E-9 1.456479E-11 -6.000724E-9 6.000000E-1 3.000103E-9 6.014726E-9 -8.033574E-13 7.000000E-1 9.000013E-9 1.201510E-8 5.999004E-9 8.000000E-1 1.499981E-8 1.801559E-8 1.199904E-8 9.000000E-1 2.099983E-8 2.401574E-8 1.799884E-8 1.000000E+0 2.699974E-8 3.001611E-8 2.399854E-8 1.100000E+0 3.299965E-8 3.601647E-8 2.999846E-8 1.200000E+0 3.899944E-8 4.201673E-8 3.599861E-8 1.300000E+0 4.499947E-8 4.801710E-8 4.199853E-8 1.400000E+0 5.099926E-8 5.401746E-8 4.799799E-8 1.500000E+0 5.699929E-8 6.001783E-8 5.399791E-8 1.600000E+0 6.299885E-8 6.601797E-8 5.999806E-8 1.700000E+0 6.899910E-8 7.201834E-8 6.599753E-8 1.800000E+0 7.499890E-8 7.801870E-8 7.199722E-8 1.900000E+0 8.099869E-8 8.401885E-8 7.799737E-8 2.000000E+0 8.699872E-8 9.001921E-8 8.399706E-8 2.100000E+0 9.299851E-8 9.601935E-8 8.999675E-8 2.200000E+0 9.899853E-8 1.020197E-7 9.599690E-8 2.300000E+0 1.049981E-7 1.080201E-7 1.019966E-7 2.400000E+0 1.109981E-7 1.140211E-7 1.079972E-7 2.500000E+0 1.169981E-7 1.200213E-7 1.139964E-7 2.600000E+0 1.229982E-7 1.260214E-7 1.199970E-7 2.700000E+0 1.289977E-7 1.320216E-7 1.259963E-7 2.800000E+0 1.349978E-7 1.380226E-7 1.319964E-7 2.900000E+0 1.409973E-7 1.440223E-7 1.379961E-7 3.000000E+0 1.469978E-7 1.500229E-7 1.439963E-7 3.100000E+0 1.529978E-7 1.560226E-7 1.499960E-7 3.200000E+0 1.589970E-7 1.620233E-7 1.559952E-7 3.300000E+0 1.649970E-7 1.680239E-7 1.619953E-7 | [POWER Clamp] 0.0 1.893596E-11 4.371747E-11 1.645439E-11 -1.000000E-1 1.938094E-11 4.473843E-11 1.747758E-11 -2.000000E-1 2.028244E-11 4.667200E-11 1.895728E-11 -3.000000E-1 2.073053E-11 4.724621E-11 1.816236E-11 -4.000000E-1 2.117861E-11 4.828271E-11 1.918821E-11 -5.000000E-1 2.208278E-11 4.932277E-11 2.021228E-11 -6.000000E-1 2.298872E-11 5.082601E-11 2.123457E-11 -7.000000E-1 2.344081E-11 5.188294E-11 2.135003E-11 -8.000000E-1 2.343992E-11 5.295320E-11 2.055689E-11 -9.000000E-1 2.525891E-11 5.449152E-11 2.158096E-11 -1.000000E+0 2.526246E-11 5.558931E-11 2.351541E-11 -1.100000E+0 2.617551E-11 5.715872E-11 2.272049E-11 -1.200000E+0 2.618172E-11 5.784084E-11 2.374545E-11 -1.300000E+0 2.710365E-11 5.990852E-11 2.386002E-11 -1.400000E+0 2.893774E-11 6.064216E-11 2.579537E-11 -1.500000E+0 2.895462E-11 6.185807E-11 2.499956E-11 -1.600000E+0 2.988809E-11 6.220091E-11 2.602718E-11 -1.700000E+0 3.082334E-11 6.440537E-11 2.705303E-11 -1.800000E+0 2.994938E-11 6.664891E-11 2.716760E-11 -1.900000E+0 3.089884E-11 6.712852E-11 2.728484E-11 -2.000000E+0 3.185185E-11 6.857004E-11 2.830980E-11 -2.100000E+0 3.281553E-11 6.916512E-11 2.933742E-11 -2.200000E+0 3.469403E-11 7.255796E-11 2.854517E-11 -2.300000E+0 3.476686E-11 7.420375E-11 3.048051E-11 -2.400000E+0 3.484590E-11 7.502265E-11 3.059952E-11 -2.500000E+0 3.584422E-11 7.775292E-11 3.071499E-11 -2.600000E+0 3.685496E-11 7.966960E-11 3.083578E-11 -2.700000E+0 3.787726E-11 8.169199E-11 3.277290E-11 -2.800000E+0 3.800427E-11 8.382983E-11 3.289014E-11 -2.900000E+0 3.905054E-11 8.700063E-11 3.392309E-11 -3.000000E+0 3.920420E-11 8.939516E-11 3.313083E-11 -3.100000E+0 4.028067E-11 9.193180E-11 3.506884E-11 -3.200000E+0 4.137579E-11 9.462209E-11 3.428191E-11 -3.300000E+0 4.249046E-11 9.747669E-11 3.621992E-11 | |[End lcxz16245_cntrl | |====================================================================== | [Model] lcxz16245_data_o_3st Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Vmeas=1.5 Rref=500 Cref=50p C_comp 8p 8p 8p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 3.004397E-1 2.259063E-1 3.888199E-1 -3.200000E+0 2.912678E-1 2.204689E-1 3.767189E-1 -3.100000E+0 2.819572E-1 2.145580E-1 3.645403E-1 -3.000000E+0 2.725287E-1 2.082746E-1 3.522940E-1 -2.900000E+0 2.630009E-1 2.016928E-1 3.399902E-1 -2.800000E+0 2.533901E-1 1.948690E-1 3.276390E-1 -2.700000E+0 2.437112E-1 1.878477E-1 3.152508E-1 -2.600000E+0 2.339780E-1 1.806651E-1 3.028367E-1 -2.500000E+0 2.242033E-1 1.733510E-1 2.904093E-1 -2.400000E+0 2.143990E-1 1.659311E-1 2.779846E-1 -2.300000E+0 2.045759E-1 1.584274E-1 2.655782E-1 -2.200000E+0 1.947441E-1 1.508589E-1 2.531954E-1 -2.100000E+0 1.849170E-1 1.432411E-1 2.408351E-1 -2.000000E+0 1.751172E-1 1.355869E-1 2.284954E-1 -1.900000E+0 1.653670E-1 1.279106E-1 2.161744E-1 -1.800000E+0 1.556753E-1 1.202400E-1 2.038707E-1 -1.700000E+0 1.460431E-1 1.126148E-1 1.915836E-1 -1.600000E+0 1.364696E-1 1.050603E-1 1.793130E-1 -1.500000E+0 1.269543E-1 9.758376E-2 1.670607E-1 -1.400000E+0 1.174971E-1 9.018584E-2 1.548321E-1 -1.300000E+0 1.080993E-1 8.286615E-2 1.426408E-1 -1.200000E+0 9.876430E-2 7.562465E-2 1.305230E-1 -1.100000E+0 8.950085E-2 6.846244E-2 1.186091E-1 -1.000000E+0 8.033035E-2 6.138294E-2 1.072718E-1 -9.000000E-1 7.131731E-2 5.439432E-2 9.641530E-2 -8.000000E-1 6.264557E-2 4.751629E-2 8.561839E-2 -7.000000E-1 5.444803E-2 4.080656E-2 7.483740E-2 -6.000000E-1 4.642614E-2 3.440220E-2 6.407161E-2 -5.000000E-1 3.847780E-2 2.834702E-2 5.332268E-2 -4.000000E-1 3.060155E-2 2.245078E-2 4.259365E-2 -3.000000E-1 2.280431E-2 1.665832E-2 3.188912E-2 -2.000000E-1 1.509581E-2 1.097541E-2 2.121564E-2 -1.000000E-1 7.488830E-3 5.416322E-3 1.058203E-2 0.0 4.547480E-12 -6.093614E-11 2.592059E-11 10.000000E-2 -7.277737E-3 -5.207942E-3 -1.037744E-2 2.000000E-1 -1.426065E-2 -1.015383E-2 -2.040127E-2 3.000000E-1 -2.094247E-2 -1.483270E-2 -3.006320E-2 4.000000E-1 -2.731688E-2 -1.923962E-2 -3.935488E-2 5.000000E-1 -3.337760E-2 -2.336974E-2 -4.826793E-2 6.000000E-1 -3.911835E-2 -2.721841E-2 -5.679398E-2 7.000000E-1 -4.453299E-2 -3.078127E-2 -6.492474E-2 8.000000E-1 -4.961559E-2 -3.405446E-2 -7.265205E-2 9.000000E-1 -5.436057E-2 -3.703494E-2 -7.996801E-2 1.000000E+0 -5.876293E-2 -3.972094E-2 -8.686513E-2 1.100000E+0 -6.281857E-2 -4.211269E-2 -9.333651E-2 1.200000E+0 -6.652480E-2 -4.421348E-2 -9.937620E-2 1.300000E+0 -6.988104E-2 -4.603115E-2 -1.049797E-1 1.400000E+0 -7.288992E-2 -4.757981E-2 -1.101444E-1 1.500000E+0 -7.555871E-2 -4.888137E-2 -1.148711E-1 1.600000E+0 -7.790102E-2 -4.996578E-2 -1.191649E-1 1.700000E+0 -7.993836E-2 -5.086893E-2 -1.230368E-1 1.800000E+0 -8.170071E-2 -5.162845E-2 -1.265057E-1 1.900000E+0 -8.322504E-2 -5.227894E-2 -1.295993E-1 2.000000E+0 -8.455168E-2 -5.284882E-2 -1.323531E-1 2.100000E+0 -8.571968E-2 -5.335953E-2 -1.348082E-1 2.200000E+0 -8.676307E-2 -5.382640E-2 -1.370069E-1 2.300000E+0 -8.770911E-2 -5.426006E-2 -1.389887E-1 2.400000E+0 -8.857847E-2 -5.466787E-2 -1.407884E-1 2.500000E+0 -8.938640E-2 -5.505493E-2 -1.424348E-1 2.600000E+0 -9.014403E-2 -5.542488E-2 -1.439510E-1 2.700000E+0 -9.085958E-2 -5.578037E-2 -1.453560E-1 2.800000E+0 -9.153919E-2 -5.612336E-2 -1.466650E-1 2.900000E+0 -9.218759E-2 -5.645536E-2 -1.478902E-1 3.000000E+0 -9.280848E-2 -5.677757E-2 -1.490418E-1 3.100000E+0 -9.340485E-2 -5.709095E-2 -1.501285E-1 3.200000E+0 -9.397913E-2 -5.739627E-2 -1.511572E-1 3.300000E+0 -9.453338E-2 -5.769402E-2 -1.521343E-1 3.400000E+0 -9.506936E-2 -5.798222E-2 -1.530648E-1 3.500000E+0 -9.558855E-2 -5.823123E-2 -1.539534E-1 3.600000E+0 -9.609219E-2 -5.807824E-2 -1.548039E-1 3.700000E+0 -9.657933E-2 -5.414839E-2 -1.556199E-1 3.800000E+0 -9.701921E-2 -4.617615E-2 -1.564043E-1 3.900000E+0 -9.718217E-2 -4.303228E-2 -1.571600E-1 4.000000E+0 -9.656410E-2 -4.238460E-2 -1.578873E-1 4.100000E+0 -9.056266E-2 -4.260364E-2 -1.585391E-1 4.200000E+0 -7.637106E-2 -4.319452E-2 -1.586612E-1 4.300000E+0 -7.044290E-2 -4.397702E-2 -1.576797E-1 4.400000E+0 -6.920973E-2 -4.487408E-2 -1.564285E-1 4.500000E+0 -6.940918E-2 -4.584587E-2 -1.506241E-1 4.600000E+0 -7.017834E-2 -4.687093E-2 -1.299402E-1 4.700000E+0 -7.121720E-2 -4.793652E-2 -1.142811E-1 4.800000E+0 -7.241935E-2 -4.903449E-2 -1.106916E-1 4.900000E+0 -7.372204E-2 -5.015937E-2 -1.104521E-1 5.000000E+0 -7.509419E-2 -5.130770E-2 -1.112638E-1 5.100000E+0 -7.651751E-2 -5.247650E-2 -1.125294E-1 5.200000E+0 -7.798050E-2 -5.366380E-2 -1.140332E-1 5.300000E+0 -7.947570E-2 -5.486820E-2 -1.156792E-1 5.400000E+0 -8.099760E-2 -5.608840E-2 -1.174181E-1 5.500000E+0 -8.254280E-2 -5.732350E-2 -1.192223E-1 5.600000E+0 -8.410830E-2 -5.857230E-2 -1.210747E-1 5.700000E+0 -8.569210E-2 -5.983430E-2 -1.229644E-1 5.800000E+0 -8.729240E-2 -6.110820E-2 -1.248839E-1 5.900000E+0 -8.890780E-2 -6.239330E-2 -1.268282E-1 6.000000E+0 -9.053650E-2 -6.368860E-2 -1.287931E-1 6.100000E+0 -9.217700E-2 -6.499350E-2 -1.307758E-1 6.200000E+0 -9.382750E-2 -6.630740E-2 -1.327733E-1 6.300000E+0 -9.548650E-2 -6.763030E-2 -1.347825E-1 6.400000E+0 -9.715290E-2 -6.896230E-2 -1.368001E-1 6.500000E+0 -9.882640E-2 -7.030330E-2 -1.388228E-1 6.600000E+0 -1.005070E-1 -7.165350E-2 -1.408488E-1 | [Pulldown] -3.300000E+0 -1.456100E-3 -1.045100E-3 -1.841100E-3 -3.200000E+0 -1.540800E-3 -1.097100E-3 -1.976600E-3 -3.100000E+0 -1.626800E-3 -1.149700E-3 -2.116200E-3 -3.000000E+0 -1.714800E-3 -1.203400E-3 -2.260300E-3 -2.900000E+0 -1.805500E-3 -1.258700E-3 -2.409800E-3 -2.800000E+0 -1.900900E-3 -1.316800E-3 -2.567000E-3 -2.700000E+0 -2.003400E-3 -1.378900E-3 -2.736200E-3 -2.600000E+0 -2.116000E-3 -1.446500E-3 -2.923700E-3 -2.500000E+0 -2.242000E-3 -1.521300E-3 -3.137000E-3 -2.400000E+0 -2.384900E-3 -1.604900E-3 -3.384800E-3 -2.300000E+0 -2.548900E-3 -1.699400E-3 -3.677600E-3 -2.200000E+0 -2.739600E-3 -1.807400E-3 -4.029800E-3 -2.100000E+0 -2.964000E-3 -1.931800E-3 -4.462100E-3 -2.000000E+0 -3.232000E-3 -2.077000E-3 -5.005790E-3 -1.900000E+0 -3.557900E-3 -2.248770E-3 -5.711250E-3 -1.800000E+0 -3.962540E-3 -2.454890E-3 -6.664790E-3 -1.700000E+0 -4.478310E-3 -2.706850E-3 -8.033320E-3 -1.600000E+0 -5.157960E-3 -3.021720E-3 -1.015787E-2 -1.500000E+0 -6.093330E-3 -3.426130E-3 -1.390099E-2 -1.400000E+0 -7.466620E-3 -3.963830E-3 -2.156834E-2 -1.300000E+0 -9.647240E-3 -4.716510E-3 -3.584567E-2 -1.200000E+0 -1.357111E-2 -5.822950E-3 -5.495189E-2 -1.100000E+0 -2.181295E-2 -7.614130E-3 -7.620812E-2 -1.000000E+0 -3.811346E-2 -1.089197E-2 -9.557224E-2 -9.000000E-1 -5.779432E-2 -1.785980E-2 -1.080537E-1 -8.000000E-1 -7.105843E-2 -3.137013E-2 -1.039137E-1 -7.000000E-1 -6.916162E-2 -4.299231E-2 -9.374144E-2 -6.000000E-1 -6.063345E-2 -4.165656E-2 -8.224534E-2 -5.000000E-1 -5.092773E-2 -3.511181E-2 -6.935246E-2 -4.000000E-1 -4.085021E-2 -2.804935E-2 -5.579638E-2 -3.000000E-1 -3.068173E-2 -2.095889E-2 -4.204643E-2 -2.000000E-1 -2.047076E-2 -1.390075E-2 -2.815820E-2 -1.000000E-1 -1.023654E-2 -6.903746E-3 -1.414014E-2 4.440892E-16 -1.337780E-12 -8.514500E-13 -4.299800E-13 1.000000E-1 9.983595E-3 6.649027E-3 1.392871E-2 2.000000E-1 1.947265E-2 1.290814E-2 2.730950E-2 3.000000E-1 2.846373E-2 1.877907E-2 4.012953E-2 4.000000E-1 3.695401E-2 2.426394E-2 5.237640E-2 5.000000E-1 4.494124E-2 2.936516E-2 6.403813E-2 6.000000E-1 5.242366E-2 3.408544E-2 7.510301E-2 7.000000E-1 5.939978E-2 3.842767E-2 8.555941E-2 8.000000E-1 6.586814E-2 4.239483E-2 9.539535E-2 9.000000E-1 7.182690E-2 4.598982E-2 1.045979E-1 1.000000E+0 7.727314E-2 4.921525E-2 1.131520E-1 1.100000E+0 8.220195E-2 5.207319E-2 1.210391E-1 1.200000E+0 8.660534E-2 5.456517E-2 1.282350E-1 1.300000E+0 9.047149E-2 5.669291E-2 1.347068E-1 1.400000E+0 9.378627E-2 5.846124E-2 1.404125E-1 1.500000E+0 9.654067E-2 5.988441E-2 1.453046E-1 1.600000E+0 9.874660E-2 6.099393E-2 1.493483E-1 1.700000E+0 1.004533E-1 6.184016E-2 1.525539E-1 1.800000E+0 1.017459E-1 6.248274E-2 1.550035E-1 1.900000E+0 1.027236E-1 6.297707E-2 1.568388E-1 2.000000E+0 1.034749E-1 6.336676E-2 1.582159E-1 2.100000E+0 1.040672E-1 6.368298E-2 1.592686E-1 2.200000E+0 1.045482E-1 6.394710E-2 1.600956E-1 2.300000E+0 1.049501E-1 6.417364E-2 1.607649E-1 2.400000E+0 1.052947E-1 6.437249E-2 1.613223E-1 2.500000E+0 1.055971E-1 6.455053E-2 1.617987E-1 2.600000E+0 1.058676E-1 6.471261E-2 1.622151E-1 2.700000E+0 1.061135E-1 6.486225E-2 1.625863E-1 2.800000E+0 1.063404E-1 6.500202E-2 1.629226E-1 2.900000E+0 1.065520E-1 6.513385E-2 1.632316E-1 3.000000E+0 1.067513E-1 6.525923E-2 1.635189E-1 3.100000E+0 1.069407E-1 6.537932E-2 1.637887E-1 3.200000E+0 1.071220E-1 6.549505E-2 1.640444E-1 3.300000E+0 1.072967E-1 6.560722E-2 1.642886E-1 3.400000E+0 1.074660E-1 6.571680E-2 1.645236E-1 3.500000E+0 1.076310E-1 6.583240E-2 1.647512E-1 3.600000E+0 1.077928E-1 6.608975E-2 1.649733E-1 3.700000E+0 1.079523E-1 6.687295E-2 1.651913E-1 3.800000E+0 1.081104E-1 6.801978E-2 1.654069E-1 3.900000E+0 1.082686E-1 6.931418E-2 1.656216E-1 4.000000E+0 1.084481E-1 7.068140E-2 1.658369E-1 4.100000E+0 1.090422E-1 7.209547E-2 1.660545E-1 4.200000E+0 1.105198E-1 7.354461E-2 1.662761E-1 4.300000E+0 1.123591E-1 7.502307E-2 1.665033E-1 4.400000E+0 1.143334E-1 7.652804E-2 1.667390E-1 4.500000E+0 1.163756E-1 7.805818E-2 1.670278E-1 4.600000E+0 1.184628E-1 7.961240E-2 1.682793E-1 4.700000E+0 1.205853E-1 8.118740E-2 1.709276E-1 4.800000E+0 1.227392E-1 8.277634E-2 1.739421E-1 4.900000E+0 1.249233E-1 8.437383E-2 1.770656E-1 5.000000E+0 1.271384E-1 8.597744E-2 1.802424E-1 5.100000E+0 1.293851E-1 8.758539E-2 1.834550E-1 5.200000E+0 1.316617E-1 8.919575E-2 1.866983E-1 5.300000E+0 1.339646E-1 9.080648E-2 1.899730E-1 5.400000E+0 1.362930E-1 9.241542E-2 1.932825E-1 5.500000E+0 1.386477E-1 9.402018E-2 1.966322E-1 5.600000E+0 1.410303E-1 9.561793E-2 2.000280E-1 5.700000E+0 1.434427E-1 9.720519E-2 2.034734E-1 5.800000E+0 1.458872E-1 9.877740E-2 2.069689E-1 5.900000E+0 1.483663E-1 1.003284E-1 2.105183E-1 6.000000E+0 1.508828E-1 1.018498E-1 2.141272E-1 6.100000E+0 1.534394E-1 1.033295E-1 2.178018E-1 6.200000E+0 1.560387E-1 1.047497E-1 2.215492E-1 6.300000E+0 1.586828E-1 1.060831E-1 2.253770E-1 6.400000E+0 1.613734E-1 1.072852E-1 2.292930E-1 6.500000E+0 1.641106E-1 1.082757E-1 2.333052E-1 6.600000E+0 1.668933E-1 1.088795E-1 2.374214E-1 | [GND Clamp] -3.300000E+0 -2.170734E+0 -2.222956E+0 -2.123212E+0 -3.200000E+0 -2.080580E+0 -2.132936E+0 -2.032576E+0 -3.100000E+0 -1.990480E+0 -2.042972E+0 -1.941990E+0 -3.000000E+0 -1.900438E+0 -1.953069E+0 -1.851460E+0 -2.900000E+0 -1.810460E+0 -1.863232E+0 -1.760993E+0 -2.800000E+0 -1.720550E+0 -1.773464E+0 -1.670594E+0 -2.700000E+0 -1.630710E+0 -1.683772E+0 -1.580267E+0 -2.600000E+0 -1.540947E+0 -1.594162E+0 -1.490012E+0 -2.500000E+0 -1.451265E+0 -1.504640E+0 -1.399831E+0 -2.400000E+0 -1.361673E+0 -1.415218E+0 -1.309729E+0 -2.300000E+0 -1.272182E+0 -1.325907E+0 -1.219716E+0 -2.200000E+0 -1.182806E+0 -1.236722E+0 -1.129805E+0 -2.100000E+0 -1.093563E+0 -1.147681E+0 -1.040010E+0 -2.000000E+0 -1.004474E+0 -1.058805E+0 -9.503522E-1 -1.900000E+0 -9.155672E-1 -9.701244E-1 -8.608594E-1 -1.800000E+0 -8.268783E-1 -8.816734E-1 -7.715667E-1 -1.700000E+0 -7.384551E-1 -7.934986E-1 -6.825236E-1 -1.600000E+0 -6.503626E-1 -7.056621E-1 -5.937987E-1 -1.500000E+0 -5.626929E-1 -6.182485E-1 -5.054942E-1 -1.400000E+0 -4.755820E-1 -5.313787E-1 -4.177677E-1 -1.300000E+0 -3.892419E-1 -4.452322E-1 -3.308825E-1 -1.200000E+0 -3.040376E-1 -3.600971E-1 -2.453275E-1 -1.100000E+0 -2.206285E-1 -2.764502E-1 -1.621668E-1 -1.000000E+0 -1.404731E-1 -1.952101E-1 -8.440650E-2 -9.000000E-1 -6.758010E-2 -1.183974E-1 -2.483880E-2 -8.000000E-1 -1.612680E-2 -5.151918E-2 -8.733364E-3 -7.000000E-1 -2.674137E-3 -1.016091E-2 -4.291395E-3 -6.000000E-1 -6.548429E-4 -8.686867E-4 -1.126559E-3 -5.000000E-1 -7.530267E-5 -8.050908E-5 -1.020755E-4 -4.000000E-1 -4.561041E-6 -7.010181E-6 -3.514240E-6 -3.000000E-1 -1.727909E-7 -4.545895E-7 -5.719954E-8 -2.000000E-1 -4.778780E-9 -2.273666E-8 -7.551594E-10 -1.000000E-1 -2.219503E-10 -9.780803E-10 -1.483342E-10 4.440892E-16 -1.254071E-10 -1.347338E-10 -1.368000E-10 1.000000E-1 -1.167989E-10 -1.008617E-10 -1.296881E-10 2.000000E-1 -1.095248E-10 -8.947878E-11 -1.226230E-10 3.000000E-1 -1.023141E-10 -8.020590E-11 -1.155446E-10 4.000000E-1 -9.516893E-11 -7.123940E-11 -1.084374E-10 5.000000E-1 -8.797030E-11 -6.232337E-11 -1.013306E-10 6.000000E-1 -8.077261E-11 -5.359801E-11 -9.422407E-11 7.000000E-1 -7.357570E-11 -4.482548E-11 -8.711742E-11 8.000000E-1 -6.637901E-11 -3.594458E-11 -8.023804E-11 9.000000E-1 -5.918221E-11 -2.729372E-11 -7.301715E-11 1.000000E+0 -5.209944E-11 -1.841816E-11 -6.602430E-11 1.100000E+0 -4.478950E-11 -9.657386E-12 -5.903122E-11 1.200000E+0 -3.770695E-11 -7.840395E-13 -5.181100E-11 1.300000E+0 -3.062461E-11 7.975176E-12 -4.459078E-11 1.400000E+0 -2.331446E-11 1.673417E-11 -3.759748E-11 1.500000E+0 -1.600475E-11 2.526468E-11 -3.037703E-11 1.600000E+0 -9.149792E-12 3.425038E-11 -2.361111E-11 1.700000E+0 -1.839862E-12 4.300826E-11 -1.661826E-11 1.800000E+0 5.470291E-12 5.176615E-11 -9.398260E-12 1.900000E+0 1.232525E-11 6.029621E-11 -2.177369E-12 2.000000E+0 1.963540E-11 6.928147E-11 4.815703E-12 2.100000E+0 2.739986E-11 7.781198E-11 1.180878E-11 2.200000E+0 3.425482E-11 8.679812E-11 1.925615E-11 2.300000E+0 4.110978E-11 9.532863E-11 2.670397E-11 2.400000E+0 4.796563E-11 1.047704E-10 3.324230E-11 2.500000E+0 5.572964E-11 1.133036E-10 4.114442E-11 2.600000E+0 6.258594E-11 1.236562E-10 4.768319E-11 2.700000E+0 6.989653E-11 1.317355E-10 5.422107E-11 2.800000E+0 7.857048E-11 1.411817E-10 6.121414E-11 2.900000E+0 8.815526E-11 1.492646E-10 6.866241E-11 3.000000E+0 9.546541E-11 1.719034E-10 7.610978E-11 3.100000E+0 1.023226E-10 1.972733E-10 8.765033E-11 3.200000E+0 1.100884E-10 2.076406E-10 5.417133E-11 3.300000E+0 1.260410E-10 2.180109E-10 6.707568E-11 | [POWER Clamp] 0.0 1.260414E-10 1.714495E-10 1.289822E-10 -1.000000E-1 1.447225E-10 1.972733E-10 2.041869E-10 -2.000000E-1 1.547624E-10 2.076406E-10 2.448317E-10 -3.000000E-1 1.634426E-10 2.180109E-10 2.795630E-10 -4.000000E-1 1.716662E-10 2.288427E-10 3.124789E-10 -5.000000E-1 1.853486E-10 2.410445E-10 1.907798E-10 -6.000000E-1 1.972120E-10 2.523457E-10 2.036824E-10 -7.000000E-1 2.063496E-10 2.632001E-10 2.138592E-10 -8.000000E-1 2.141238E-10 2.736105E-10 2.213074E-10 -9.000000E-1 2.250831E-10 2.844915E-10 2.305764E-10 -1.000000E+0 2.324070E-10 2.949294E-10 2.407523E-10 -1.100000E+0 2.424612E-10 3.062954E-10 2.472902E-10 -1.200000E+0 2.506981E-10 3.163194E-10 2.565574E-10 -1.300000E+0 2.589422E-10 3.277298E-10 2.649152E-10 -1.400000E+0 2.690044E-10 3.387148E-10 2.760032E-10 -1.500000E+0 2.763434E-10 3.492735E-10 2.834515E-10 -1.600000E+0 2.864162E-10 3.594129E-10 2.918110E-10 -1.700000E+0 2.955831E-10 3.714131E-10 3.010783E-10 -1.800000E+0 3.029390E-10 3.825455E-10 3.085265E-10 -1.900000E+0 3.121192E-10 3.928191E-10 3.177973E-10 -2.000000E+0 3.222134E-10 4.049676E-10 3.261551E-10 -2.100000E+0 3.304983E-10 4.153602E-10 3.363345E-10 -2.200000E+0 3.396980E-10 4.285479E-10 3.437854E-10 -2.300000E+0 3.489085E-10 4.399920E-10 3.530545E-10 -2.400000E+0 3.563097E-10 4.506075E-10 3.614158E-10 -2.500000E+0 3.664491E-10 4.640430E-10 3.697735E-10 -2.600000E+0 3.756906E-10 4.757563E-10 3.781366E-10 -2.700000E+0 3.849410E-10 4.884848E-10 3.892264E-10 -2.800000E+0 3.932978E-10 5.004184E-10 3.966782E-10 -2.900000E+0 4.025775E-10 5.133875E-10 4.059517E-10 -3.000000E+0 4.118679E-10 5.273977E-10 4.134044E-10 -3.100000E+0 4.202700E-10 5.406404E-10 4.235847E-10 -3.200000E+0 4.305045E-10 5.549472E-10 4.310401E-10 -3.300000E+0 4.389396E-10 5.675966E-10 4.403109E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.515152E-10 3.299462E+0 2.999481E+0 3.599271E+0 3.030303E-10 3.299055E+0 2.999362E+0 3.598194E+0 4.545455E-10 3.298262E+0 2.999028E+0 3.596321E+0 6.060606E-10 3.297171E+0 2.998655E+0 3.593162E+0 7.575758E-10 3.295578E+0 2.998462E+0 3.581024E+0 9.090909E-10 3.287795E+0 2.998194E+0 3.588073E+0 1.060606E-9 3.300711E+0 2.996268E+0 3.585513E+0 1.212121E-9 3.321850E+0 2.998862E+0 3.455797E+0 1.363636E-9 3.285151E+0 3.012622E+0 3.195771E+0 1.515152E-9 3.184563E+0 3.021571E+0 2.695430E+0 1.666667E-9 2.997003E+0 3.022528E+0 2.009578E+0 1.818182E-9 2.669589E+0 3.001752E+0 1.360305E+0 1.969697E-9 2.325592E+0 2.962596E+0 9.078357E-1 2.121212E-9 1.948290E+0 2.889045E+0 7.186658E-1 2.272727E-9 1.586499E+0 2.768384E+0 6.439922E-1 2.424242E-9 1.283864E+0 2.599175E+0 6.056339E-1 2.575758E-9 1.064556E+0 2.405431E+0 5.807446E-1 2.727273E-9 9.308654E-1 2.201803E+0 5.612718E-1 2.878788E-9 8.542681E-1 1.998175E+0 5.481984E-1 3.030303E-9 8.015940E-1 1.813580E+0 5.391975E-1 3.181818E-9 7.650510E-1 1.656122E+0 5.308129E-1 3.333333E-9 7.390772E-1 1.531806E+0 5.224283E-1 3.484848E-9 7.206704E-1 1.411981E+0 5.163377E-1 3.636364E-9 7.059410E-1 1.292155E+0 5.121839E-1 3.787879E-9 6.912116E-1 1.198038E+0 5.080450E-1 3.939394E-9 6.795539E-1 1.134376E+0 5.043329E-1 4.090909E-9 6.719394E-1 1.082512E+0 5.018713E-1 4.242424E-9 6.643248E-1 1.042575E+0 4.994336E-1 4.393939E-9 6.572091E-1 1.008863E+0 4.969960E-1 4.545455E-9 6.525958E-1 9.825203E-1 4.955540E-1 4.696970E-9 6.480741E-1 9.608401E-1 4.941791E-1 4.848485E-9 6.437008E-1 9.428691E-1 4.928043E-1 5.000000E-9 6.405140E-1 9.279517E-1 4.917454E-1 5.151515E-9 6.377758E-1 9.160627E-1 4.908667E-1 5.303030E-9 6.350426E-1 9.041736E-1 4.899880E-1 5.454545E-9 6.328138E-1 8.931867E-1 4.892394E-1 5.606061E-9 6.310431E-1 8.857916E-1 4.887312E-1 5.757576E-9 6.292724E-1 8.792486E-1 4.882270E-1 5.909091E-9 6.276559E-1 8.727702E-1 4.877320E-1 6.060606E-9 6.265509E-1 8.677927E-1 4.873846E-1 6.212121E-9 6.254460E-1 8.635477E-1 4.870405E-1 6.363636E-9 6.243805E-1 8.593027E-1 4.866964E-1 6.515152E-9 6.235731E-1 8.556497E-1 4.864659E-1 6.666667E-9 6.228300E-1 8.528506E-1 4.862760E-1 6.818182E-9 6.220954E-1 8.500515E-1 4.860860E-1 6.969697E-9 6.215171E-1 8.474577E-1 4.859181E-1 7.121212E-9 6.210484E-1 8.455094E-1 4.857774E-1 7.272727E-9 6.205797E-1 8.436623E-1 4.856370E-1 7.424242E-9 6.201600E-1 8.418587E-1 4.855074E-1 7.575758E-9 6.198390E-1 8.404366E-1 4.854355E-1 7.727273E-9 6.195179E-1 8.391682E-1 4.853648E-1 7.878788E-9 6.192128E-1 8.378999E-1 4.852941E-1 8.030303E-9 6.189974E-1 8.368412E-1 4.852327E-1 8.181818E-9 6.187942E-1 8.359844E-1 4.851730E-1 8.333333E-9 6.185946E-1 8.351277E-1 4.851133E-1 8.484848E-9 6.184339E-1 8.343394E-1 4.850712E-1 8.636364E-9 6.182937E-1 8.337296E-1 4.850441E-1 8.787879E-9 6.181535E-1 8.331336E-1 4.850171E-1 8.939394E-9 6.180353E-1 8.325607E-1 4.849909E-1 9.090909E-9 6.179460E-1 8.321133E-1 4.849671E-1 9.242424E-9 6.178568E-1 8.317061E-1 4.849434E-1 9.393939E-9 6.177720E-1 8.312988E-1 4.849196E-1 9.545455E-9 6.177097E-1 8.309662E-1 4.849105E-1 9.696970E-9 6.176482E-1 8.306814E-1 4.849024E-1 9.848485E-9 6.175882E-1 8.303966E-1 4.848942E-1 10.000000E-9 6.175397E-1 8.301394E-1 4.848818E-1 1.015152E-8 6.174955E-1 8.299439E-1 4.848670E-1 1.030303E-8 6.174515E-1 8.297484E-1 4.848521E-1 1.045455E-8 6.174185E-1 8.295624E-1 4.848430E-1 1.060606E-8 6.173954E-1 8.294147E-1 4.848444E-1 1.075758E-8 6.173724E-1 8.292761E-1 4.848459E-1 1.090909E-8 6.173505E-1 8.291387E-1 4.848468E-1 1.106061E-8 6.173327E-1 8.290305E-1 4.848365E-1 1.121212E-8 6.173148E-1 8.289366E-1 4.848260E-1 1.136364E-8 6.172979E-1 8.288427E-1 4.848155E-1 1.151515E-8 6.172868E-1 8.287596E-1 4.848161E-1 1.166667E-8 6.172772E-1 8.286921E-1 4.848207E-1 1.181818E-8 6.172673E-1 8.286246E-1 4.848252E-1 1.196970E-8 6.172542E-1 8.285600E-1 4.848241E-1 1.212121E-8 6.172386E-1 8.285046E-1 4.848160E-1 1.227273E-8 6.172231E-1 8.284505E-1 4.848077E-1 1.242424E-8 6.172124E-1 8.283984E-1 4.848016E-1 1.257576E-8 6.172115E-1 8.283627E-1 4.848070E-1 1.272727E-8 6.172106E-1 8.283337E-1 4.848125E-1 1.287879E-8 6.172085E-1 8.283048E-1 4.848181E-1 1.303030E-8 6.171998E-1 8.282768E-1 4.848137E-1 1.318182E-8 6.171903E-1 8.282499E-1 4.848073E-1 1.333333E-8 6.171817E-1 8.282229E-1 4.848009E-1 1.348485E-8 6.171836E-1 8.282018E-1 4.848012E-1 1.363636E-8 6.171911E-1 8.281958E-1 4.848073E-1 1.378788E-8 6.171985E-1 8.281910E-1 4.848134E-1 1.393939E-8 6.171999E-1 8.281827E-1 4.848164E-1 1.409091E-8 6.171932E-1 8.281559E-1 4.848106E-1 1.424242E-8 6.171865E-1 8.281230E-1 4.848046E-1 1.439394E-8 6.171818E-1 8.280902E-1 4.847986E-1 1.454545E-8 6.171866E-1 8.280793E-1 4.848035E-1 1.469697E-8 6.171918E-1 8.280824E-1 4.848092E-1 1.484848E-8 6.171958E-1 8.280855E-1 4.848150E-1 1.500000E-8 6.171899E-1 8.280886E-1 4.848051E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.494433E+0 1.993839E+0 2.968776E+0 1.515152E-10 2.493906E+0 1.993291E+0 2.968070E+0 3.030303E-10 2.493609E+0 1.993344E+0 2.967179E+0 4.545455E-10 2.492868E+0 1.993094E+0 2.965423E+0 6.060606E-10 2.491582E+0 1.992449E+0 2.962063E+0 7.575758E-10 2.488133E+0 1.991360E+0 2.948485E+0 9.090909E-10 2.470722E+0 1.987159E+0 2.930859E+0 1.060606E-9 2.430977E+0 1.967923E+0 2.826803E+0 1.212121E-9 2.305310E+0 1.921936E+0 2.396430E+0 1.363636E-9 1.953942E+0 1.822510E+0 1.574396E+0 1.515152E-9 1.436220E+0 1.627110E+0 7.201552E-1 1.666667E-9 8.992361E-1 1.376285E+0 2.360332E-1 1.818182E-9 4.540723E-1 1.114665E+0 6.561626E-2 1.969697E-9 1.906497E-1 8.573069E-1 2.837512E-2 2.121212E-9 7.414322E-2 6.175028E-1 8.993845E-3 2.272727E-9 3.187732E-2 3.994577E-1 8.311331E-3 2.424242E-9 1.833043E-2 2.326138E-1 6.610051E-3 2.575758E-9 1.379725E-2 1.252061E-1 5.022296E-3 2.727273E-9 1.000802E-2 6.800148E-2 3.575036E-3 2.878788E-9 7.543231E-3 3.896325E-2 2.897050E-3 3.030303E-9 6.012049E-3 2.776465E-2 2.467491E-3 3.181818E-9 4.480868E-3 1.787828E-2 2.133891E-3 3.333333E-9 3.295050E-3 1.457984E-2 1.800291E-3 3.484848E-9 2.838806E-3 1.217976E-2 1.499089E-3 3.636364E-9 2.477991E-3 9.779685E-3 1.319376E-3 3.787879E-9 2.152650E-3 7.937225E-3 1.150334E-3 3.939394E-9 1.827308E-3 6.498557E-3 9.870710E-4 4.090909E-9 1.562364E-3 5.059890E-3 8.648581E-4 4.242424E-9 1.385551E-3 3.903904E-3 7.590455E-4 4.393939E-9 1.211794E-3 3.474813E-3 6.532329E-4 4.545455E-9 1.051237E-3 3.045722E-3 5.699514E-4 4.696970E-9 9.357263E-4 2.616631E-3 5.064882E-4 4.848485E-9 8.282286E-4 2.272239E-3 4.430250E-4 5.000000E-9 7.207309E-4 1.929574E-3 3.844690E-4 5.151515E-9 6.446757E-4 1.586910E-3 3.421550E-4 5.303030E-9 5.775780E-4 1.391957E-3 2.998409E-4 5.454545E-9 5.104803E-4 1.266514E-3 2.593951E-4 5.606061E-9 4.538228E-4 1.141072E-3 2.289708E-4 5.757576E-9 4.085536E-4 1.018687E-3 2.014180E-4 5.909091E-9 3.632844E-4 9.012904E-4 1.741842E-4 6.060606E-9 3.215220E-4 7.838941E-4 1.558701E-4 6.212121E-9 2.883020E-4 6.717205E-4 1.434395E-4 6.363636E-9 2.562351E-4 6.196073E-4 1.310088E-4 6.515152E-9 2.254283E-4 5.674941E-4 1.177277E-4 6.666667E-9 2.087669E-4 5.153809E-4 1.027356E-4 6.818182E-9 1.956752E-4 4.673554E-4 8.774341E-5 6.969697E-9 1.825835E-4 4.204827E-4 7.482319E-5 7.121212E-9 1.659829E-4 3.736101E-4 7.098147E-5 7.272727E-9 1.468234E-4 3.369852E-4 6.880130E-5 7.424242E-9 1.276638E-4 3.114619E-4 6.618520E-5 7.575758E-9 1.134553E-4 2.859386E-4 5.876778E-5 7.727273E-9 1.084056E-4 2.612462E-4 4.883769E-5 7.878788E-9 1.041573E-4 2.403389E-4 3.890761E-5 8.030303E-9 9.889252E-5 2.194316E-4 3.361580E-5 8.181818E-9 8.817298E-5 1.985242E-4 3.442169E-5 8.333333E-9 7.627064E-5 1.843133E-4 3.522758E-5 8.484848E-9 6.436830E-5 1.710155E-4 3.480122E-5 8.636364E-9 6.142973E-5 1.577177E-4 2.975393E-5 8.787879E-9 6.274281E-5 1.468434E-4 2.430079E-5 8.939394E-9 6.405589E-5 1.377241E-4 1.949958E-5 9.090909E-9 6.213854E-5 1.286047E-4 1.932877E-5 9.242424E-9 5.550730E-5 1.205604E-4 2.100788E-5 9.393939E-9 4.871264E-5 1.152804E-4 2.268699E-5 9.545455E-9 4.331721E-5 1.100003E-4 2.128992E-5 9.696970E-9 4.269673E-5 1.047203E-4 1.718708E-5 9.848485E-9 4.292566E-5 9.729524E-5 1.308424E-5 10.000000E-9 4.315460E-5 8.982643E-5 1.042099E-5 1.015152E-8 3.997816E-5 8.235761E-5 1.252249E-5 1.030303E-8 3.583161E-5 7.824092E-5 1.462399E-5 1.045455E-8 3.168505E-5 7.570170E-5 1.602826E-5 1.060606E-8 2.999423E-5 7.316249E-5 1.369252E-5 1.075758E-8 3.098220E-5 6.980818E-5 1.028512E-5 1.090909E-8 3.197016E-5 6.512397E-5 6.998999E-6 1.106061E-8 3.184233E-5 6.043976E-5 7.103976E-6 1.121212E-8 2.899658E-5 5.611190E-5 9.445733E-6 1.136364E-8 2.578392E-5 5.588202E-5 1.178749E-5 1.151515E-8 2.285327E-5 5.565215E-5 1.229860E-5 1.166667E-8 2.308827E-5 5.542227E-5 9.126892E-6 1.181818E-8 2.412216E-5 5.336612E-5 5.955181E-6 1.196970E-8 2.515605E-5 5.079486E-5 3.700753E-6 1.212121E-8 2.417150E-5 4.822360E-5 5.465533E-6 1.227273E-8 2.171499E-5 4.627019E-5 7.965913E-6 1.242424E-8 1.925847E-5 4.498611E-5 1.017095E-5 1.257576E-8 1.798586E-5 4.370204E-5 9.123149E-6 1.272727E-8 1.890334E-5 4.243613E-5 6.373036E-6 1.287879E-8 2.001248E-5 4.125298E-5 3.622924E-6 1.303030E-8 2.067776E-5 4.006982E-5 3.072417E-6 1.318182E-8 1.896139E-5 3.888667E-5 5.413618E-6 1.333333E-8 1.672859E-5 3.798240E-5 7.754818E-6 1.348485E-8 1.449579E-5 3.711616E-5 9.130217E-6 1.363636E-8 1.469757E-5 3.624992E-5 6.883864E-6 1.378788E-8 1.605411E-5 3.537228E-5 4.319409E-6 1.393939E-8 1.741065E-5 3.448639E-5 2.197371E-6 1.409091E-8 1.725951E-5 3.360051E-5 3.217627E-6 1.424242E-8 1.490831E-5 3.277252E-5 5.493287E-6 1.439394E-8 1.248085E-5 3.209341E-5 7.768947E-6 1.454545E-8 1.089750E-5 3.141430E-5 7.616722E-6 1.469697E-8 1.219476E-5 3.073520E-5 5.328957E-6 1.484848E-8 1.400444E-5 3.039394E-5 3.041191E-6 1.500000E-8 1.581413E-5 3.005958E-5 7.534256E-7 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 6.171602E-1 8.280207E-1 4.848021E-1 1.515152E-10 6.175640E-1 8.284601E-1 4.851985E-1 3.030303E-10 6.178979E-1 8.283361E-1 4.858297E-1 4.545455E-10 6.187677E-1 8.285540E-1 4.882426E-1 6.060606E-10 6.198309E-1 8.290893E-1 4.903557E-1 7.575758E-10 6.219540E-1 8.296007E-1 4.950779E-1 9.090909E-10 6.249449E-1 8.312607E-1 4.923676E-1 1.060606E-9 6.250954E-1 8.339288E-1 5.533666E-1 1.212121E-9 6.490856E-1 8.326989E-1 1.329310E+0 1.363636E-9 8.204190E-1 8.337461E-1 3.001759E+0 1.515152E-9 1.586994E+0 8.524209E-1 3.491895E+0 1.666667E-9 2.693799E+0 9.630478E-1 3.548060E+0 1.818182E-9 3.132512E+0 1.185146E+0 3.571440E+0 1.969697E-9 3.232147E+0 1.653981E+0 3.581664E+0 2.121212E-9 3.258653E+0 2.262433E+0 3.588351E+0 2.272727E-9 3.272606E+0 2.679064E+0 3.592377E+0 2.424242E-9 3.281408E+0 2.850761E+0 3.595435E+0 2.575758E-9 3.288913E+0 2.925864E+0 3.596807E+0 2.727273E-9 3.292478E+0 2.948778E+0 3.597622E+0 2.878788E-9 3.294596E+0 2.963200E+0 3.598314E+0 3.030303E-9 3.296492E+0 2.974562E+0 3.599006E+0 3.181818E-9 3.297569E+0 2.980647E+0 3.599437E+0 3.333333E-9 3.298230E+0 2.985600E+0 3.599576E+0 3.484848E-9 3.298890E+0 2.988931E+0 3.599706E+0 3.636364E-9 3.299325E+0 2.991438E+0 3.599815E+0 3.787879E-9 3.299480E+0 2.993944E+0 3.599852E+0 3.939394E-9 3.299634E+0 2.995807E+0 3.599882E+0 4.090909E-9 3.299765E+0 2.996744E+0 3.599913E+0 4.242424E-9 3.299801E+0 2.997376E+0 3.599926E+0 4.393939E-9 3.299832E+0 2.997951E+0 3.599934E+0 4.545455E-9 3.299862E+0 2.998526E+0 3.599943E+0 4.696970E-9 3.299882E+0 2.998917E+0 3.599951E+0 4.848485E-9 3.299898E+0 2.999128E+0 3.599957E+0 5.000000E-9 3.299914E+0 2.999337E+0 3.599963E+0 5.151515E-9 3.299923E+0 2.999511E+0 3.599967E+0 5.303030E-9 3.299926E+0 2.999598E+0 3.599968E+0 5.454545E-9 3.299930E+0 2.999676E+0 3.599969E+0 5.606061E-9 3.299934E+0 2.999753E+0 3.599971E+0 5.757576E-9 3.299938E+0 2.999788E+0 3.599973E+0 5.909091E-9 3.299942E+0 2.999817E+0 3.599976E+0 6.060606E-9 3.299946E+0 2.999846E+0 3.599979E+0 6.212121E-9 3.299950E+0 2.999867E+0 3.599980E+0 6.363636E-9 3.299953E+0 2.999881E+0 3.599980E+0 6.515152E-9 3.299957E+0 2.999895E+0 3.599981E+0 6.666667E-9 3.299958E+0 2.999907E+0 3.599982E+0 6.818182E-9 3.299959E+0 2.999914E+0 3.599984E+0 6.969697E-9 3.299959E+0 2.999921E+0 3.599986E+0 7.121212E-9 3.299960E+0 2.999927E+0 3.599988E+0 7.272727E-9 3.299962E+0 2.999929E+0 3.599988E+0 7.424242E-9 3.299963E+0 2.999931E+0 3.599987E+0 7.575758E-9 3.299965E+0 2.999933E+0 3.599987E+0 7.727273E-9 3.299967E+0 2.999939E+0 3.599988E+0 7.878788E-9 3.299969E+0 2.999947E+0 3.599990E+0 8.030303E-9 3.299971E+0 2.999955E+0 3.599992E+0 8.181818E-9 3.299972E+0 2.999958E+0 3.599992E+0 8.333333E-9 3.299972E+0 2.999954E+0 3.599992E+0 8.484848E-9 3.299973E+0 2.999950E+0 3.599991E+0 8.636364E-9 3.299974E+0 2.999948E+0 3.599991E+0 8.787879E-9 3.299975E+0 2.999951E+0 3.599992E+0 8.939394E-9 3.299977E+0 2.999955E+0 3.599994E+0 9.090909E-9 3.299978E+0 2.999958E+0 3.599995E+0 9.242424E-9 3.299978E+0 2.999959E+0 3.599995E+0 9.393939E-9 3.299979E+0 2.999959E+0 3.599994E+0 9.545455E-9 3.299979E+0 2.999959E+0 3.599993E+0 9.696970E-9 3.299980E+0 2.999960E+0 3.599994E+0 9.848485E-9 3.299981E+0 2.999962E+0 3.599995E+0 10.000000E-9 3.299982E+0 2.999964E+0 3.599996E+0 1.015152E-8 3.299983E+0 2.999965E+0 3.599997E+0 1.030303E-8 3.299983E+0 2.999965E+0 3.599996E+0 1.045455E-8 3.299983E+0 2.999965E+0 3.599995E+0 1.060606E-8 3.299984E+0 2.999965E+0 3.599995E+0 1.075758E-8 3.299985E+0 2.999966E+0 3.599995E+0 1.090909E-8 3.299986E+0 2.999968E+0 3.599996E+0 1.106061E-8 3.299986E+0 2.999970E+0 3.599998E+0 1.121212E-8 3.299987E+0 2.999971E+0 3.599997E+0 1.136364E-8 3.299987E+0 2.999970E+0 3.599997E+0 1.151515E-8 3.299987E+0 2.999970E+0 3.599996E+0 1.166667E-8 3.299987E+0 2.999970E+0 3.599996E+0 1.181818E-8 3.299988E+0 2.999972E+0 3.599997E+0 1.196970E-8 3.299989E+0 2.999974E+0 3.599998E+0 1.212121E-8 3.299989E+0 2.999975E+0 3.599998E+0 1.227273E-8 3.299989E+0 2.999975E+0 3.599998E+0 1.242424E-8 3.299989E+0 2.999974E+0 3.599997E+0 1.257576E-8 3.299989E+0 2.999974E+0 3.599996E+0 1.272727E-8 3.299990E+0 2.999975E+0 3.599997E+0 1.287879E-8 3.299991E+0 2.999976E+0 3.599997E+0 1.303030E-8 3.299991E+0 2.999978E+0 3.599998E+0 1.318182E-8 3.299991E+0 2.999979E+0 3.599999E+0 1.333333E-8 3.299991E+0 2.999978E+0 3.599998E+0 1.348485E-8 3.299991E+0 2.999977E+0 3.599997E+0 1.363636E-8 3.299991E+0 2.999977E+0 3.599996E+0 1.378788E-8 3.299992E+0 2.999979E+0 3.599997E+0 1.393939E-8 3.299992E+0 2.999980E+0 3.599998E+0 1.409091E-8 3.299993E+0 2.999982E+0 3.599999E+0 1.424242E-8 3.299993E+0 2.999981E+0 3.599998E+0 1.439394E-8 3.299993E+0 2.999981E+0 3.599998E+0 1.454545E-8 3.299993E+0 2.999980E+0 3.599997E+0 1.469697E-8 3.299993E+0 2.999980E+0 3.599997E+0 1.484848E-8 3.299993E+0 2.999982E+0 3.599998E+0 1.500000E-8 3.299994E+0 2.999983E+0 3.599999E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.515152E-10 4.116199E-4 4.132724E-4 3.151617E-4 3.030303E-10 9.123832E-4 4.578787E-4 1.333118E-3 4.545455E-10 1.937976E-3 8.371196E-4 3.956212E-3 6.060606E-10 3.060901E-3 1.496696E-3 6.071696E-3 7.575758E-10 5.334330E-3 2.102526E-3 1.052358E-2 9.090909E-10 7.761806E-3 3.700131E-3 3.105429E-3 1.060606E-9 4.165400E-6 5.281301E-3 -1.278040E-2 1.212121E-9 -1.858707E-2 5.099951E-3 1.818080E-1 1.363636E-9 -2.041353E-2 -2.266557E-5 1.097044E+0 1.515152E-9 1.782832E-1 -1.226873E-2 2.173506E+0 1.666667E-9 7.065402E-1 -2.757287E-2 2.659243E+0 1.818182E-9 1.365078E+0 -3.124285E-2 2.820670E+0 1.969697E-9 1.886881E+0 -4.185023E-3 2.879684E+0 2.121212E-9 2.202476E+0 1.392973E-1 2.913573E+0 2.272727E-9 2.316261E+0 3.992980E-1 2.933575E+0 2.424242E-9 2.382856E+0 6.928950E-1 2.944109E+0 2.575758E-9 2.420617E+0 9.871083E-1 2.951175E+0 2.727273E-9 2.444620E+0 1.235171E+0 2.958202E+0 2.878788E-9 2.458586E+0 1.459377E+0 2.962359E+0 3.030303E-9 2.468149E+0 1.614100E+0 2.964030E+0 3.181818E-9 2.475491E+0 1.719384E+0 2.965701E+0 3.333333E-9 2.482253E+0 1.802475E+0 2.967066E+0 3.484848E-9 2.485897E+0 1.857213E+0 2.967497E+0 3.636364E-9 2.488029E+0 1.888503E+0 2.967927E+0 3.787879E-9 2.489519E+0 1.914172E+0 2.968349E+0 3.939394E-9 2.491008E+0 1.935586E+0 2.968435E+0 4.090909E-9 2.492420E+0 1.950150E+0 2.968491E+0 4.242424E-9 2.492878E+0 1.960874E+0 2.968548E+0 4.393939E-9 2.493278E+0 1.967894E+0 2.968600E+0 4.545455E-9 2.493667E+0 1.973172E+0 2.968649E+0 4.696970E-9 2.493873E+0 1.978431E+0 2.968698E+0 4.848485E-9 2.493987E+0 1.982855E+0 2.968726E+0 5.000000E-9 2.494102E+0 1.985135E+0 2.968714E+0 5.151515E-9 2.494183E+0 1.986771E+0 2.968702E+0 5.303030E-9 2.494216E+0 1.988169E+0 2.968692E+0 5.454545E-9 2.494250E+0 1.989567E+0 2.968712E+0 5.606061E-9 2.494281E+0 1.990725E+0 2.968733E+0 5.757576E-9 2.494295E+0 1.991286E+0 2.968753E+0 5.909091E-9 2.494308E+0 1.991848E+0 2.968750E+0 6.060606E-9 2.494322E+0 1.992359E+0 2.968739E+0 6.212121E-9 2.494331E+0 1.992637E+0 2.968727E+0 6.363636E-9 2.494339E+0 1.992861E+0 2.968727E+0 6.515152E-9 2.494347E+0 1.993080E+0 2.968743E+0 6.666667E-9 2.494350E+0 1.993221E+0 2.968758E+0 6.818182E-9 2.494349E+0 1.993317E+0 2.968770E+0 6.969697E-9 2.494347E+0 1.993414E+0 2.968758E+0 7.121212E-9 2.494347E+0 1.993488E+0 2.968746E+0 7.272727E-9 2.494354E+0 1.993529E+0 2.968734E+0 7.424242E-9 2.494361E+0 1.993570E+0 2.968745E+0 7.575758E-9 2.494367E+0 1.993607E+0 2.968761E+0 7.727273E-9 2.494366E+0 1.993629E+0 2.968777E+0 7.878788E-9 2.494364E+0 1.993650E+0 2.968776E+0 8.030303E-9 2.494362E+0 1.993672E+0 2.968760E+0 8.181818E-9 2.494365E+0 1.993703E+0 2.968744E+0 8.333333E-9 2.494371E+0 1.993739E+0 2.968736E+0 8.484848E-9 2.494377E+0 1.993775E+0 2.968754E+0 8.636364E-9 2.494380E+0 1.993781E+0 2.968772E+0 8.787879E-9 2.494378E+0 1.993755E+0 2.968789E+0 8.939394E-9 2.494375E+0 1.993728E+0 2.968775E+0 9.090909E-9 2.494373E+0 1.993709E+0 2.968759E+0 9.242424E-9 2.494378E+0 1.993714E+0 2.968743E+0 9.393939E-9 2.494383E+0 1.993720E+0 2.968748E+0 9.545455E-9 2.494388E+0 1.993726E+0 2.968765E+0 9.696970E-9 2.494388E+0 1.993733E+0 2.968781E+0 9.848485E-9 2.494385E+0 1.993739E+0 2.968787E+0 10.000000E-9 2.494382E+0 1.993746E+0 2.968771E+0 1.015152E-8 2.494383E+0 1.993747E+0 2.968756E+0 1.030303E-8 2.494387E+0 1.993745E+0 2.968742E+0 1.045455E-8 2.494392E+0 1.993742E+0 2.968757E+0 1.060606E-8 2.494396E+0 1.993742E+0 2.968773E+0 1.075758E-8 2.494393E+0 1.993747E+0 2.968788E+0 1.090909E-8 2.494390E+0 1.993753E+0 2.968782E+0 1.106061E-8 2.494388E+0 1.993757E+0 2.968767E+0 1.121212E-8 2.494391E+0 1.993756E+0 2.968752E+0 1.136364E-8 2.494395E+0 1.993754E+0 2.968750E+0 1.151515E-8 2.494399E+0 1.993752E+0 2.968765E+0 1.166667E-8 2.494400E+0 1.993754E+0 2.968780E+0 1.181818E-8 2.494397E+0 1.993759E+0 2.968791E+0 1.196970E-8 2.494394E+0 1.993763E+0 2.968776E+0 1.212121E-8 2.494393E+0 1.993766E+0 2.968762E+0 1.227273E-8 2.494397E+0 1.993764E+0 2.968749E+0 1.242424E-8 2.494401E+0 1.993762E+0 2.968758E+0 1.257576E-8 2.494404E+0 1.993761E+0 2.968772E+0 1.272727E-8 2.494402E+0 1.993765E+0 2.968786E+0 1.287879E-8 2.494399E+0 1.993768E+0 2.968785E+0 1.303030E-8 2.494397E+0 1.993772E+0 2.968771E+0 1.318182E-8 2.494398E+0 1.993771E+0 2.968758E+0 1.333333E-8 2.494401E+0 1.993770E+0 2.968751E+0 1.348485E-8 2.494405E+0 1.993768E+0 2.968764E+0 1.363636E-8 2.494406E+0 1.993769E+0 2.968778E+0 1.378788E-8 2.494404E+0 1.993772E+0 2.968790E+0 1.393939E-8 2.494401E+0 1.993775E+0 2.968779E+0 1.409091E-8 2.494399E+0 1.993778E+0 2.968767E+0 1.424242E-8 2.494402E+0 1.993776E+0 2.968754E+0 1.439394E-8 2.494405E+0 1.993775E+0 2.968759E+0 1.454545E-8 2.494408E+0 1.993774E+0 2.968773E+0 1.469697E-8 2.494406E+0 1.993775E+0 2.968788E+0 1.484848E-8 2.494403E+0 1.993778E+0 2.968784E+0 1.500000E-8 2.494399E+0 1.993780E+0 2.968745E+0 | [Ramp] dV/dt_r 1.515E+0/3.941E-10 1.215E+0/7.395E-10 1.790E+0/2.680E-10 dV/dt_f 1.624E+0/7.279E-10 1.312E+0/1.344E-9 1.875E+0/4.549E-10 | |[End lcxz16245_data_o_3st | |====================================================================== | [Model] lcxz16245_dir Model_type Input Vinh=2.0 Vinl=.8 C_comp 7p 7p 7p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.632152E+0 -1.675239E+0 -1.590676E+0 -3.200000E+0 -1.564441E+0 -1.607467E+0 -1.522866E+0 -3.100000E+0 -1.496762E+0 -1.539732E+0 -1.455083E+0 -3.000000E+0 -1.429118E+0 -1.472038E+0 -1.387330E+0 -2.900000E+0 -1.361514E+0 -1.404387E+0 -1.319610E+0 -2.800000E+0 -1.293953E+0 -1.336786E+0 -1.251925E+0 -2.700000E+0 -1.226439E+0 -1.269237E+0 -1.184281E+0 -2.600000E+0 -1.158977E+0 -1.201748E+0 -1.116684E+0 -2.500000E+0 -1.091575E+0 -1.134324E+0 -1.049140E+0 -2.400000E+0 -1.024239E+0 -1.066974E+0 -9.816595E-1 -2.300000E+0 -9.569778E-1 -9.997068E-1 -9.142566E-1 -2.200000E+0 -8.898037E-1 -9.325336E-1 -8.469503E-1 -2.100000E+0 -8.227298E-1 -8.654682E-1 -7.797650E-1 -2.000000E+0 -7.557739E-1 -7.985273E-1 -7.127288E-1 -1.900000E+0 -6.889584E-1 -7.317320E-1 -6.458702E-1 -1.800000E+0 -6.223131E-1 -6.651092E-1 -5.792171E-1 -1.700000E+0 -5.558771E-1 -5.986936E-1 -5.128004E-1 -1.600000E+0 -4.897034E-1 -5.325318E-1 -4.466603E-1 -1.500000E+0 -4.238642E-1 -4.666873E-1 -3.808596E-1 -1.400000E+0 -3.584627E-1 -4.012506E-1 -3.155009E-1 -1.300000E+0 -2.936547E-1 -3.363552E-1 -2.507629E-1 -1.200000E+0 -2.297031E-1 -2.722148E-1 -1.869819E-1 -1.100000E+0 -1.670785E-1 -2.091798E-1 -1.248899E-1 -1.000000E+0 -1.068146E-1 -1.479203E-1 -6.652635E-2 -9.000000E-1 -5.173227E-2 -8.989641E-2 -2.058721E-2 -8.000000E-1 -1.204421E-2 -3.906357E-2 -8.126637E-3 -7.000000E-1 -2.094790E-3 -7.170314E-3 -4.803044E-3 -6.000000E-1 -7.436702E-4 -5.578515E-4 -1.475170E-3 -5.000000E-1 -1.044810E-4 -7.422992E-5 -1.640778E-4 -4.000000E-1 -6.794290E-6 -8.171240E-6 -6.261855E-6 -3.000000E-1 -3.136038E-7 -6.038271E-7 -1.588872E-7 -2.000000E-1 -5.231350E-8 -7.056623E-8 -4.916436E-8 -1.000000E-1 -3.915398E-8 -3.714006E-8 -4.200934E-8 4.440892E-16 -3.300187E-8 -3.002461E-8 -3.600005E-8 1.000000E-1 -2.699946E-8 -2.398900E-8 -3.000013E-8 2.000000E-1 -2.099947E-8 -1.798675E-8 -2.400027E-8 3.000000E-1 -1.499958E-8 -1.198616E-8 -1.800040E-8 4.000000E-1 -8.999661E-9 -5.985731E-9 -1.200054E-8 5.000000E-1 -2.999750E-9 1.459202E-11 -6.000683E-9 6.000000E-1 3.000103E-9 6.014895E-9 -8.227363E-13 7.000000E-1 9.000013E-9 1.201513E-8 5.999038E-9 8.000000E-1 1.499981E-8 1.801559E-8 1.199901E-8 9.000000E-1 2.099995E-8 2.401571E-8 1.799887E-8 1.000000E+0 2.699974E-8 3.001616E-8 2.399862E-8 1.100000E+0 3.299965E-8 3.601650E-8 2.999848E-8 1.200000E+0 3.899944E-8 4.201684E-8 3.599857E-8 1.300000E+0 4.499969E-8 4.801707E-8 4.199843E-8 1.400000E+0 5.099926E-8 5.401752E-8 4.799806E-8 1.500000E+0 5.699929E-8 6.001774E-8 5.399792E-8 1.600000E+0 6.299885E-8 6.601820E-8 5.999801E-8 1.700000E+0 6.899910E-8 7.201842E-8 6.599764E-8 1.800000E+0 7.499912E-8 7.801864E-8 7.199750E-8 1.900000E+0 8.099869E-8 8.401887E-8 7.799759E-8 2.000000E+0 8.699872E-8 9.001932E-8 8.399722E-8 2.100000E+0 9.299851E-8 9.601955E-8 8.999731E-8 2.200000E+0 9.899853E-8 1.020200E-7 9.599695E-8 2.300000E+0 1.049981E-7 1.080205E-7 1.019970E-7 2.400000E+0 1.109981E-7 1.140214E-7 1.079971E-7 2.500000E+0 1.169981E-7 1.200214E-7 1.139968E-7 2.600000E+0 1.229986E-7 1.260214E-7 1.199968E-7 2.700000E+0 1.289977E-7 1.320214E-7 1.259969E-7 2.800000E+0 1.349978E-7 1.380223E-7 1.319961E-7 2.900000E+0 1.409973E-7 1.440223E-7 1.379962E-7 3.000000E+0 1.469978E-7 1.500228E-7 1.439958E-7 3.100000E+0 1.529978E-7 1.560228E-7 1.499959E-7 3.200000E+0 1.589970E-7 1.620237E-7 1.559955E-7 3.300000E+0 1.649970E-7 1.680237E-7 1.619952E-7 | [POWER Clamp] 0.0 1.649975E-7 1.500228E-7 1.799950E-7 -1.000000E-1 1.709970E-7 1.560228E-7 1.859951E-7 -2.000000E-1 1.769969E-7 1.620237E-7 1.919952E-7 -3.000000E-1 1.829968E-7 1.680237E-7 1.979939E-7 -4.000000E-1 1.889968E-7 1.740242E-7 2.039944E-7 -5.000000E-1 1.949967E-7 1.800247E-7 2.099950E-7 -6.000000E-1 2.009967E-7 1.860247E-7 2.159946E-7 -7.000000E-1 2.069966E-7 1.920248E-7 2.219943E-7 -8.000000E-1 2.129956E-7 1.980253E-7 2.279939E-7 -9.000000E-1 2.189960E-7 2.040263E-7 2.339935E-7 -1.000000E+0 2.249955E-7 2.100264E-7 2.399941E-7 -1.100000E+0 2.309959E-7 2.160270E-7 2.459937E-7 -1.200000E+0 2.369954E-7 2.220271E-7 2.519942E-7 -1.300000E+0 2.429958E-7 2.280282E-7 2.579930E-7 -1.400000E+0 2.489962E-7 2.340284E-7 2.639935E-7 -1.500000E+0 2.549957E-7 2.400290E-7 2.699931E-7 -1.600000E+0 2.609961E-7 2.460288E-7 2.759937E-7 -1.700000E+0 2.669956E-7 2.520296E-7 2.819933E-7 -1.800000E+0 2.729952E-7 2.580313E-7 2.879939E-7 -1.900000E+0 2.789956E-7 2.640312E-7 2.939926E-7 -2.000000E+0 2.849951E-7 2.700321E-7 2.999922E-7 -2.100000E+0 2.909956E-7 2.760322E-7 3.059918E-7 -2.200000E+0 2.969960E-7 2.820332E-7 3.119915E-7 -2.300000E+0 3.029956E-7 2.880343E-7 3.179920E-7 -2.400000E+0 3.089961E-7 2.940346E-7 3.239917E-7 -2.500000E+0 3.149956E-7 3.000359E-7 3.299913E-7 -2.600000E+0 3.209961E-7 3.060382E-7 3.359910E-7 -2.700000E+0 3.269957E-7 3.120388E-7 3.419915E-7 -2.800000E+0 3.329953E-7 3.180404E-7 3.479911E-7 -2.900000E+0 3.389959E-7 3.240431E-7 3.539917E-7 -3.000000E+0 3.449955E-7 3.300440E-7 3.599904E-7 -3.100000E+0 3.509961E-7 3.360461E-7 3.659910E-7 -3.200000E+0 3.569958E-7 3.420482E-7 3.719906E-7 -3.300000E+0 3.629964E-7 3.480506E-7 3.779911E-7 | |[End lcxz16245_dir | |====================================================================== [End]