|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCXZ16245MTD | Low Voltage 16-Bit Bidirectional Transceiver with | 5V Tolerant Inputs and Outputs | TSSOP-48 (MTD) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcxz16245mtd_270.ibs | [File Rev] 1.0 | [Date] 10/24/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74LCXZ16245MTD Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 130m 100m 140m L_pkg 3.06n 1.37n 3.57n C_pkg 0.15p 0.10p 0.20p | [Pin] signal_name model_name R_pin L_pin C_pin 1 tr1 lcxz16245_dir 140m 3.57n .2p 2 b0 lcxz16245_data_i 130m 3.34n .15p 3 b1 lcxz16245_data_i 130m 3.06n .15p 4 gnd GND 130m 2.62n .12p 5 b2 lcxz16245_data_i 120m 2.23n .1p 6 b3 lcxz16245_data_i 120m 1.76n .1p 7 vcc POWER 110m 1.65n .1p 8 b4 lcxz16245_data_i 100m 1.59n .1p 9 b5 lcxz16245_data_i 100m 1.54n .1p 10 gnd GND 100m 1.49n .1p 11 b6 lcxz16245_data_i 100m 1.44n .1p 12 b7 lcxz16245_data_i 100m 1.37n .1p 13 b8 lcxz16245_data_i 100m 1.37n .1p 14 b9 lcxz16245_data_i 100m 1.44n .1p 15 gnd GND 100m 1.49n .1p 16 b10 lcxz16245_data_i 100m 1.54n .1p 17 b11 lcxz16245_data_i 100m 1.59n .1p 18 vcc POWER 110m 1.65n .1p 19 b12 lcxz16245_data_i 120m 1.76n .1p 20 b13 lcxz16245_data_i 120m 2.23n .1p 21 gnd GND 130m 2.62n .12p 22 b14 lcxz16245_data_i 130m 3.06n .15p 23 b15 lcxz16245_data_i 130m 3.34n .15p 24 tr2 lcxz16245_dir 140m 3.57n .2p 25 oeb2 lcxz16245_cntrl 140m 3.57n .2p 26 a15 lcxz16245_data_o_3st 130m 3.34n .25p 27 a14 lcxz16245_data_o_3st 130m 3.06n .15p 28 gnd GND 130m 2.62n .12p 29 a13 lcxz16245_data_o_3st 120m 2.23n .1p 30 a12 lcxz16245_data_o_3st 120m 1.76n .1p 31 vcc POWER 110m 1.65n .1p 32 a11 lcxz16245_data_o_3st 100m 1.59n .1p 33 a10 lcxz16245_data_o_3st 100m 1.54n .1p 34 gnd GND 100m 1.49n .1p 35 a9 lcxz16245_data_o_3st 100m 1.44n .1p 36 a8 lcxz16245_data_o_3st 100m 1.37n .1p 37 a7 lcxz16245_data_o_3st 100m 1.37n .1p 38 a6 lcxz16245_data_o_3st 100m 1.44n .1p 39 gnd GND 100m 1.49n .1p 40 a5 lcxz16245_data_o_3st 100m 1.54n .1p 41 a4 lcxz16245_data_o_3st 100m 1.59n .1p 42 vcc POWER 110m 1.65n .1p 43 a3 lcxz16245_data_o_3st 120m 1.76n .1p 44 a2 lcxz16245_data_o_3st 120m 2.23n .1p 45 gnd GND 130m 2.62n .12p 46 a1 lcxz16245_data_o_3st 130m 3.06n .15p 47 a0 lcxz16245_data_o_3st 130m 3.34n .25p 48 oeb1 lcxz16245_cntrl 140m 3.57n .2p | [Model] lcxz16245_data_i Model_type Input Vinh=2.0 Vinl=.8 C_comp 7p 7p 7p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.0 2.7 3.3 | [GND Clamp] -3.000000E+0 -1.900437E+0 -1.953070E+0 -1.851454E+0 -2.900000E+0 -1.810460E+0 -1.863233E+0 -1.760990E+0 -2.800000E+0 -1.720550E+0 -1.773465E+0 -1.670594E+0 -2.700000E+0 -1.630712E+0 -1.683773E+0 -1.580267E+0 -2.600000E+0 -1.540948E+0 -1.594163E+0 -1.490013E+0 -2.500000E+0 -1.451266E+0 -1.504642E+0 -1.399832E+0 -2.400000E+0 -1.361674E+0 -1.415220E+0 -1.309731E+0 -2.300000E+0 -1.272184E+0 -1.325909E+0 -1.219718E+0 -2.200000E+0 -1.182808E+0 -1.236723E+0 -1.129806E+0 -2.100000E+0 -1.093565E+0 -1.147682E+0 -1.040011E+0 -2.000000E+0 -1.004476E+0 -1.058807E+0 -9.503539E-1 -1.900000E+0 -9.155687E-1 -9.701258E-1 -8.608610E-1 -1.800000E+0 -8.268797E-1 -8.816747E-1 -7.715683E-1 -1.700000E+0 -7.384565E-1 -7.935000E-1 -6.825252E-1 -1.600000E+0 -6.503641E-1 -7.056634E-1 -5.938003E-1 -1.500000E+0 -5.626944E-1 -6.182499E-1 -5.054958E-1 -1.400000E+0 -4.755834E-1 -5.313800E-1 -4.177693E-1 -1.300000E+0 -3.892433E-1 -4.452335E-1 -3.308841E-1 -1.200000E+0 -3.040390E-1 -3.600983E-1 -2.453290E-1 -1.100000E+0 -2.206299E-1 -2.764515E-1 -1.621684E-1 -1.000000E+0 -1.404745E-1 -1.952114E-1 -8.440814E-2 -9.000000E-1 -6.758158E-2 -1.183987E-1 -2.484075E-2 -8.000000E-1 -1.612847E-2 -5.152051E-2 -8.735429E-3 -7.000000E-1 -2.675877E-3 -1.016239E-2 -4.292984E-3 -6.000000E-1 -6.563564E-4 -8.701683E-4 -1.128166E-3 -5.000000E-1 -7.678326E-5 -8.188465E-5 -1.036785E-4 -4.000000E-1 -5.984235E-6 -8.318531E-6 -5.052038E-6 -3.000000E-1 -1.525590E-6 -1.693330E-6 -1.524012E-6 -2.000000E-1 -1.286592E-6 -1.190543E-6 -1.396570E-6 -1.000000E-1 -1.211041E-6 -1.097791E-6 -1.324970E-6 0.0 -1.139952E-6 -1.025954E-6 -1.253966E-6 1.000000E-1 -1.068950E-6 -9.549267E-7 -1.182966E-6 2.000000E-1 -9.979499E-7 -8.839215E-7 -1.111966E-6 3.000000E-1 -9.269495E-7 -8.129181E-7 -1.040966E-6 4.000000E-1 -8.559490E-7 -7.419149E-7 -9.699664E-7 5.000000E-1 -7.849483E-7 -6.709114E-7 -8.989665E-7 6.000000E-1 -7.139476E-7 -5.999077E-7 -8.279663E-7 7.000000E-1 -6.429466E-7 -5.289031E-7 -7.569663E-7 8.000000E-1 -5.719453E-7 -4.578979E-7 -6.859660E-7 9.000000E-1 -5.009436E-7 -3.868916E-7 -6.149658E-7 1.000000E+0 -4.299418E-7 -3.158841E-7 -5.439654E-7 1.100000E+0 -3.589390E-7 -2.448744E-7 -4.729646E-7 1.200000E+0 -2.879363E-7 -1.738616E-7 -4.019638E-7 1.300000E+0 -2.169317E-7 -1.028402E-7 -3.309625E-7 1.400000E+0 -1.459261E-7 -3.181118E-8 -2.599612E-7 1.500000E+0 -7.491557E-8 3.923894E-8 -1.889594E-7 1.600000E+0 -3.903509E-9 1.103468E-7 -1.179559E-7 1.700000E+0 6.711674E-8 1.816682E-7 -4.695232E-8 1.800000E+0 1.381527E-7 2.542104E-7 2.405306E-8 1.900000E+0 2.092323E-7 3.379805E-7 9.506117E-8 2.000000E+0 2.804888E-7 4.508305E-7 1.660741E-7 2.100000E+0 3.529763E-7 5.270939E-7 2.370974E-7 2.200000E+0 4.416969E-7 5.980130E-7 3.081544E-7 2.300000E+0 5.744393E-7 6.684758E-7 3.793578E-7 2.400000E+0 6.509900E-7 7.388414E-7 4.520383E-7 2.500000E+0 7.221155E-7 8.093133E-7 5.534560E-7 2.600000E+0 7.931164E-7 8.831430E-7 6.855501E-7 2.700000E+0 8.639891E-7 9.986586E-7 6.200196E-7 2.800000E+0 9.347649E-7 1.131190E-6 7.169277E-7 2.900000E+0 1.006538E-6 1.221822E-6 8.183018E-7 3.000000E+0 1.101973E-6 1.308051E-6 9.171179E-7 | [POWER Clamp] 0.0 1.101973E-6 9.986586E-7 1.204385E-6 -1.000000E-1 1.212531E-6 1.131190E-6 1.347866E-6 -2.000000E-1 1.300497E-6 1.221822E-6 1.506426E-6 -3.000000E-1 1.387453E-6 1.308050E-6 1.671143E-6 -4.000000E-1 1.474852E-6 1.394331E-6 1.840798E-6 -5.000000E-1 1.562564E-6 1.480894E-6 2.014957E-6 -6.000000E-1 1.650758E-6 1.568228E-6 2.181399E-6 -7.000000E-1 1.743110E-6 1.662428E-6 1.991013E-6 -8.000000E-1 1.945308E-6 1.826826E-6 2.048201E-6 -9.000000E-1 2.077110E-6 1.947614E-6 2.206003E-6 -1.000000E+0 2.168779E-6 2.039471E-6 2.298102E-6 -1.100000E+0 2.257408E-6 2.128272E-6 2.386599E-6 -1.200000E+0 2.345604E-6 2.216540E-6 2.474735E-6 -1.300000E+0 2.433692E-6 2.304663E-6 2.562793E-6 -1.400000E+0 2.521742E-6 2.392734E-6 2.650825E-6 -1.500000E+0 2.609771E-6 2.480779E-6 2.738845E-6 -1.600000E+0 2.697792E-6 2.568810E-6 2.826856E-6 -1.700000E+0 2.785807E-6 2.656833E-6 2.914866E-6 -1.800000E+0 2.873817E-6 2.744850E-6 3.002872E-6 -1.900000E+0 2.961827E-6 2.832865E-6 3.090878E-6 -2.000000E+0 3.049832E-6 2.920877E-6 3.178880E-6 -2.100000E+0 3.137838E-6 3.008887E-6 3.266883E-6 -2.200000E+0 3.225842E-6 3.096895E-6 3.354884E-6 -2.300000E+0 3.313846E-6 3.184902E-6 3.442886E-6 -2.400000E+0 3.401847E-6 3.272909E-6 3.530886E-6 -2.500000E+0 3.489848E-6 3.360915E-6 3.618889E-6 -2.600000E+0 3.577851E-6 3.448921E-6 3.706889E-6 -2.700000E+0 3.665852E-6 3.536927E-6 3.794889E-6 -2.800000E+0 3.753853E-6 3.624932E-6 3.882889E-6 -2.900000E+0 3.841854E-6 3.712937E-6 3.970889E-6 -3.000000E+0 3.929855E-6 3.800943E-6 4.058889E-6 | |[End lcxz16245_data_i | |====================================================================== | [Model] lcxz16245_cntrl Model_type Input Vinh=2.0 Vinl=.8 C_comp 7p 7p 7p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.0 2.7 3.3 | [GND Clamp] -3.000000E+0 -1.429118E+0 -1.472038E+0 -1.387330E+0 -2.900000E+0 -1.361514E+0 -1.404387E+0 -1.319609E+0 -2.800000E+0 -1.293953E+0 -1.336786E+0 -1.251925E+0 -2.700000E+0 -1.226438E+0 -1.269237E+0 -1.184281E+0 -2.600000E+0 -1.158977E+0 -1.201748E+0 -1.116683E+0 -2.500000E+0 -1.091574E+0 -1.134324E+0 -1.049139E+0 -2.400000E+0 -1.024238E+0 -1.066974E+0 -9.816568E-1 -2.300000E+0 -9.569776E-1 -9.997067E-1 -9.142514E-1 -2.200000E+0 -8.898033E-1 -9.325336E-1 -8.469406E-1 -2.100000E+0 -8.227291E-1 -8.654681E-1 -7.797483E-1 -2.000000E+0 -7.557727E-1 -7.985272E-1 -7.127018E-1 -1.900000E+0 -6.889563E-1 -7.317319E-1 -6.458298E-1 -1.800000E+0 -6.223097E-1 -6.651089E-1 -5.791611E-1 -1.700000E+0 -5.558717E-1 -5.986932E-1 -5.127277E-1 -1.600000E+0 -4.896951E-1 -5.325312E-1 -4.465710E-1 -1.500000E+0 -4.238522E-1 -4.666865E-1 -3.807547E-1 -1.400000E+0 -3.584461E-1 -4.012493E-1 -3.153821E-1 -1.300000E+0 -2.936329E-1 -3.363534E-1 -2.506320E-1 -1.200000E+0 -2.296757E-1 -2.722122E-1 -1.868412E-1 -1.100000E+0 -1.670454E-1 -2.091762E-1 -1.247414E-1 -1.000000E+0 -1.067762E-1 -1.479155E-1 -6.637239E-2 -9.000000E-1 -5.168910E-2 -8.989035E-2 -2.042882E-2 -8.000000E-1 -1.199715E-2 -3.905631E-2 -7.977754E-3 -7.000000E-1 -2.054839E-3 -7.162801E-3 -4.696741E-3 -6.000000E-1 -7.233764E-4 -5.530298E-4 -1.430937E-3 -5.000000E-1 -1.009013E-4 -7.256422E-5 -1.575934E-4 -4.000000E-1 -6.542569E-6 -7.942151E-6 -5.993023E-6 -3.000000E-1 -3.007098E-7 -5.844237E-7 -1.513032E-7 -2.000000E-1 -4.903247E-8 -6.669748E-8 -4.611245E-8 -1.000000E-1 -3.614781E-8 -3.410379E-8 -3.900889E-8 0.0 -3.000177E-8 -2.702341E-8 -3.300004E-8 1.000000E-1 -2.399946E-8 -2.098894E-8 -2.700014E-8 2.000000E-1 -1.799947E-8 -1.498678E-8 -2.100026E-8 3.000000E-1 -1.199958E-8 -8.986190E-9 -1.500039E-8 4.000000E-1 -5.999719E-9 -2.985731E-9 -9.000474E-9 5.000000E-1 2.491340E-13 3.014564E-9 -3.000724E-9 6.000000E-1 6.000103E-9 9.014726E-9 2.999197E-9 7.000000E-1 1.200001E-8 1.501510E-8 8.999004E-9 8.000000E-1 1.799981E-8 2.101559E-8 1.499904E-8 9.000000E-1 2.399983E-8 2.701585E-8 2.099862E-8 1.000000E+0 2.999974E-8 3.301611E-8 2.699854E-8 1.100000E+0 3.599965E-8 3.901648E-8 3.299846E-8 1.200000E+0 4.199944E-8 4.501696E-8 3.899861E-8 1.300000E+0 4.799947E-8 5.101710E-8 4.499853E-8 1.400000E+0 5.399926E-8 5.701769E-8 5.099822E-8 1.500000E+0 5.999928E-8 6.301783E-8 5.699814E-8 1.600000E+0 6.599885E-8 6.901797E-8 6.299761E-8 1.700000E+0 7.199910E-8 7.501811E-8 6.899753E-8 1.800000E+0 7.799890E-8 8.101870E-8 7.499722E-8 1.900000E+0 8.399869E-8 8.701884E-8 8.099691E-8 2.000000E+0 8.999872E-8 9.301921E-8 8.699706E-8 2.100000E+0 9.599851E-8 9.901981E-8 9.299675E-8 2.200000E+0 1.019985E-7 1.050199E-7 9.899690E-8 2.300000E+0 1.079981E-7 1.110201E-7 1.049966E-7 2.400000E+0 1.139981E-7 1.170211E-7 1.109972E-7 2.500000E+0 1.199981E-7 1.230213E-7 1.169964E-7 2.600000E+0 1.259982E-7 1.290214E-7 1.229970E-7 2.700000E+0 1.319977E-7 1.350216E-7 1.289963E-7 2.800000E+0 1.379978E-7 1.410226E-7 1.349964E-7 2.900000E+0 1.439973E-7 1.470223E-7 1.409961E-7 3.000000E+0 1.499978E-7 1.530229E-7 1.469963E-7 | [POWER Clamp] 0.0 1.499978E-7 1.350216E-7 1.649953E-7 -1.000000E-1 1.559978E-7 1.410226E-7 1.709950E-7 -2.000000E-1 1.619970E-7 1.470223E-7 1.769952E-7 -3.000000E-1 1.679970E-7 1.530229E-7 1.829944E-7 -4.000000E-1 1.739975E-7 1.590231E-7 1.889950E-7 -5.000000E-1 1.799970E-7 1.650237E-7 1.949938E-7 -6.000000E-1 1.859970E-7 1.710239E-7 2.009944E-7 -7.000000E-1 1.919966E-7 1.770236E-7 2.069941E-7 -8.000000E-1 1.979967E-7 1.830242E-7 2.129947E-7 -9.000000E-1 2.039967E-7 1.890249E-7 2.189935E-7 -1.000000E+0 2.099967E-7 1.950246E-7 2.249932E-7 -1.100000E+0 2.159968E-7 2.010253E-7 2.309938E-7 -1.200000E+0 2.219963E-7 2.070260E-7 2.369935E-7 -1.300000E+0 2.279959E-7 2.130262E-7 2.429932E-7 -1.400000E+0 2.339964E-7 2.190269E-7 2.489938E-7 -1.500000E+0 2.399951E-7 2.250276E-7 2.549944E-7 -1.600000E+0 2.459956E-7 2.310279E-7 2.609932E-7 -1.700000E+0 2.519961E-7 2.370283E-7 2.669929E-7 -1.800000E+0 2.579957E-7 2.430282E-7 2.729926E-7 -1.900000E+0 2.639962E-7 2.490290E-7 2.789941E-7 -2.000000E+0 2.699958E-7 2.550299E-7 2.849929E-7 -2.100000E+0 2.759954E-7 2.610308E-7 2.909925E-7 -2.200000E+0 2.819959E-7 2.670309E-7 2.969913E-7 -2.300000E+0 2.879956E-7 2.730311E-7 3.029929E-7 -2.400000E+0 2.939952E-7 2.790313E-7 3.089916E-7 -2.500000E+0 2.999958E-7 2.850333E-7 3.149922E-7 -2.600000E+0 3.059954E-7 2.910346E-7 3.209919E-7 -2.700000E+0 3.119960E-7 2.970359E-7 3.269925E-7 -2.800000E+0 3.179947E-7 3.030365E-7 3.329913E-7 -2.900000E+0 3.239962E-7 3.090380E-7 3.389910E-7 -3.000000E+0 3.299959E-7 3.150387E-7 3.449916E-7 | |[End lcxz16245_cntrl | |====================================================================== | [Model] lcxz16245_data_o_3st Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Vmeas=1.5 Rref=500 Cref=50p C_comp 8p 8p 8p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.0 2.7 3.3 | [Pullup] -3.000000E+0 2.584483E-1 1.914719E-1 3.393122E-1 -2.900000E+0 2.496132E-1 1.861725E-1 3.275421E-1 -2.800000E+0 2.406476E-1 1.804395E-1 3.157019E-1 -2.700000E+0 2.315734E-1 1.743671E-1 3.038033E-1 -2.600000E+0 2.224096E-1 1.680247E-1 2.918579E-1 -2.500000E+0 2.131735E-1 1.614656E-1 2.798770E-1 -2.400000E+0 2.038806E-1 1.547322E-1 2.678743E-1 -2.300000E+0 1.945443E-1 1.478590E-1 2.558713E-1 -2.200000E+0 1.851758E-1 1.408744E-1 2.438886E-1 -2.100000E+0 1.757881E-1 1.338014E-1 2.319325E-1 -2.000000E+0 1.664067E-1 1.266576E-1 2.200024E-1 -1.900000E+0 1.570670E-1 1.194588E-1 2.080968E-1 -1.800000E+0 1.477885E-1 1.122351E-1 1.962141E-1 -1.700000E+0 1.385755E-1 1.050382E-1 1.843532E-1 -1.600000E+0 1.294277E-1 9.790922E-2 1.725139E-1 -1.500000E+0 1.203446E-1 9.086274E-2 1.606972E-1 -1.400000E+0 1.113259E-1 8.390120E-2 1.489075E-1 -1.300000E+0 1.023726E-1 7.702446E-2 1.371557E-1 -1.200000E+0 9.348730E-2 7.023239E-2 1.254712E-1 -1.100000E+0 8.467721E-2 6.352578E-2 1.139570E-1 -1.000000E+0 7.595993E-2 5.690730E-2 1.029452E-1 -9.000000E-1 6.738765E-2 5.038357E-2 9.248071E-2 -8.000000E-1 5.911467E-2 4.397045E-2 8.210145E-2 -7.000000E-1 5.131103E-2 3.771406E-2 7.174159E-2 -6.000000E-1 4.371134E-2 3.173104E-2 6.140010E-2 -5.000000E-1 3.619274E-2 2.609138E-2 5.107987E-2 -4.000000E-1 2.875289E-2 2.062507E-2 4.078443E-2 -3.000000E-1 2.140020E-2 1.527127E-2 3.051945E-2 -2.000000E-1 1.414626E-2 1.003697E-2 2.029279E-2 -1.000000E-1 7.006281E-3 4.939063E-3 1.011499E-2 0.0 -8.290360E-8 -8.947018E-8 -6.865010E-8 1.000000E-1 -6.771620E-3 -4.708960E-3 -9.886178E-3 2.000000E-1 -1.321803E-2 -9.130175E-3 -1.938180E-2 3.000000E-1 -1.933201E-2 -1.325810E-2 -2.847719E-2 4.000000E-1 -2.510628E-2 -1.708729E-2 -3.716258E-2 5.000000E-1 -3.053369E-2 -2.061265E-2 -4.542823E-2 6.000000E-1 -3.560728E-2 -2.382959E-2 -5.326455E-2 7.000000E-1 -4.032045E-2 -2.673445E-2 -6.066232E-2 8.000000E-1 -4.466722E-2 -2.932504E-2 -6.761220E-2 9.000000E-1 -4.864278E-2 -3.160173E-2 -7.410615E-2 1.000000E+0 -5.224388E-2 -3.356867E-2 -8.013689E-2 1.100000E+0 -5.546988E-2 -3.523592E-2 -8.569876E-2 1.200000E+0 -5.832421E-2 -3.662180E-2 -9.078856E-2 1.300000E+0 -6.081632E-2 -3.775464E-2 -9.540685E-2 1.400000E+0 -6.296389E-2 -3.867223E-2 -9.955968E-2 1.500000E+0 -6.479477E-2 -3.941779E-2 -1.032608E-1 1.600000E+0 -6.634697E-2 -4.003363E-2 -1.065337E-1 1.700000E+0 -6.766573E-2 -4.055567E-2 -1.094129E-1 1.800000E+0 -6.879779E-2 -4.101117E-2 -1.119421E-1 1.900000E+0 -6.978560E-2 -4.141929E-2 -1.141708E-1 2.000000E+0 -7.066373E-2 -4.179296E-2 -1.161477E-1 2.100000E+0 -7.145826E-2 -4.214081E-2 -1.179169E-1 2.200000E+0 -7.218802E-2 -4.246864E-2 -1.195150E-1 2.300000E+0 -7.286638E-2 -4.278041E-2 -1.209716E-1 2.400000E+0 -7.350288E-2 -4.307891E-2 -1.223096E-1 2.500000E+0 -7.410442E-2 -4.336618E-2 -1.235473E-1 2.600000E+0 -7.467616E-2 -4.364372E-2 -1.246989E-1 2.700000E+0 -7.522202E-2 -4.391271E-2 -1.257762E-1 2.800000E+0 -7.574510E-2 -4.417405E-2 -1.267884E-1 2.900000E+0 -7.624787E-2 -4.442849E-2 -1.277433E-1 3.000000E+0 -7.673239E-2 -4.467649E-2 -1.286476E-1 3.100000E+0 -7.720037E-2 -4.491632E-2 -1.295066E-1 3.200000E+0 -7.765326E-2 -4.512207E-2 -1.303251E-1 3.300000E+0 -7.809226E-2 -4.497495E-2 -1.311072E-1 3.400000E+0 -7.851644E-2 -4.161020E-2 -1.318564E-1 3.500000E+0 -7.889676E-2 -3.561285E-2 -1.325757E-1 3.600000E+0 -7.902427E-2 -3.352082E-2 -1.332679E-1 3.700000E+0 -7.847833E-2 -3.322832E-2 -1.339334E-1 3.800000E+0 -7.288858E-2 -3.357136E-2 -1.345253E-1 3.900000E+0 -6.140281E-2 -3.419419E-2 -1.345994E-1 4.000000E+0 -5.741267E-2 -3.496490E-2 -1.336907E-1 4.100000E+0 -5.677719E-2 -3.582628E-2 -1.327177E-1 4.200000E+0 -5.718926E-2 -3.674839E-2 -1.271392E-1 4.300000E+0 -5.803453E-2 -3.771500E-2 -1.076295E-1 4.400000E+0 -5.908886E-2 -3.871632E-2 -9.649056E-2 4.500000E+0 -6.027465E-2 -3.974609E-2 -9.441545E-2 4.600000E+0 -6.154291E-2 -4.080007E-2 -9.463034E-2 4.700000E+0 -6.286947E-2 -4.187540E-2 -9.562005E-2 4.800000E+0 -6.423993E-2 -4.297000E-2 -9.696035E-2 4.900000E+0 -6.564521E-2 -4.408220E-2 -9.849058E-2 5.000000E+0 -6.707920E-2 -4.521070E-2 -1.001370E-1 5.100000E+0 -6.853780E-2 -4.635460E-2 -1.018608E-1 5.200000E+0 -7.001780E-2 -4.751300E-2 -1.036402E-1 5.300000E+0 -7.151710E-2 -4.868520E-2 -1.054612E-1 5.400000E+0 -7.303380E-2 -4.987030E-2 -1.073153E-1 5.500000E+0 -7.456670E-2 -5.106750E-2 -1.091961E-1 5.600000E+0 -7.611410E-2 -5.227590E-2 -1.110992E-1 5.700000E+0 -7.767470E-2 -5.349480E-2 -1.130216E-1 5.800000E+0 -7.924720E-2 -5.472330E-2 -1.149606E-1 5.900000E+0 -8.082980E-2 -5.596130E-2 -1.169136E-1 6.000000E+0 -8.242100E-2 -5.720840E-2 -1.188778E-1 | [Pulldown] -3.000000E+0 -1.617800E-3 -1.126500E-3 -2.148300E-3 -2.900000E+0 -1.702000E-3 -1.177500E-3 -2.287700E-3 -2.800000E+0 -1.790000E-3 -1.230700E-3 -2.433700E-3 -2.700000E+0 -1.884600E-3 -1.287400E-3 -2.590400E-3 -2.600000E+0 -1.988200E-3 -1.349200E-3 -2.763700E-3 -2.500000E+0 -2.104100E-3 -1.417400E-3 -2.960400E-3 -2.400000E+0 -2.235200E-3 -1.493500E-3 -3.188100E-3 -2.300000E+0 -2.385500E-3 -1.579600E-3 -3.456500E-3 -2.200000E+0 -2.560000E-3 -1.677600E-3 -3.778200E-3 -2.100000E+0 -2.764900E-3 -1.790700E-3 -4.171200E-3 -2.000000E+0 -3.009200E-3 -1.922400E-3 -4.662840E-3 -1.900000E+0 -3.305480E-3 -2.078020E-3 -5.295940E-3 -1.800000E+0 -3.672140E-3 -2.264490E-3 -6.143000E-3 -1.700000E+0 -4.137650E-3 -2.492030E-3 -7.340610E-3 -1.600000E+0 -4.747900E-3 -2.775810E-3 -9.159030E-3 -1.500000E+0 -5.581970E-3 -3.139330E-3 -1.225623E-2 -1.400000E+0 -6.794540E-3 -3.621100E-3 -1.844297E-2 -1.300000E+0 -8.692580E-3 -4.292790E-3 -3.108216E-2 -1.200000E+0 -1.203822E-2 -5.273670E-3 -4.961963E-2 -1.100000E+0 -1.898405E-2 -6.848790E-3 -7.107206E-2 -1.000000E+0 -3.372840E-2 -9.699140E-3 -9.087658E-2 -9.000000E-1 -5.335341E-2 -1.573255E-2 -1.038070E-1 -8.000000E-1 -6.703768E-2 -2.810341E-2 -1.001180E-1 -7.000000E-1 -6.559826E-2 -3.972379E-2 -9.039963E-2 -6.000000E-1 -5.753737E-2 -3.877756E-2 -7.936120E-2 -5.000000E-1 -4.830872E-2 -3.266564E-2 -6.693055E-2 -4.000000E-1 -3.871995E-2 -2.605148E-2 -5.384223E-2 -3.000000E-1 -2.905436E-2 -1.942572E-2 -4.056685E-2 -2.000000E-1 -1.936339E-2 -1.285214E-2 -2.716139E-2 -1.000000E-1 -9.670021E-3 -6.364159E-3 -1.363589E-2 0.0 -4.006000E-10 9.350000E-11 -1.851100E-9 1.000000E-1 9.384407E-3 6.081239E-3 1.339336E-2 2.000000E-1 1.823885E-2 1.175237E-2 2.618909E-2 3.000000E-1 2.656049E-2 1.701605E-2 3.837337E-2 4.000000E-1 3.434724E-2 2.187536E-2 4.993301E-2 5.000000E-1 4.159769E-2 2.633373E-2 6.085534E-2 6.000000E-1 4.831090E-2 3.039490E-2 7.112797E-2 7.000000E-1 5.448611E-2 3.406280E-2 8.073839E-2 8.000000E-1 6.012233E-2 3.734138E-2 8.967323E-2 9.000000E-1 6.521756E-2 4.023454E-2 9.791716E-2 1.000000E+0 6.976791E-2 4.274606E-2 1.054511E-1 1.100000E+0 7.376655E-2 4.488017E-2 1.122497E-1 1.200000E+0 7.720391E-2 4.664380E-2 1.182791E-1 1.300000E+0 8.007179E-2 4.805220E-2 1.234970E-1 1.400000E+0 8.237597E-2 4.913714E-2 1.278622E-1 1.500000E+0 8.415517E-2 4.995061E-2 1.313613E-1 1.600000E+0 8.548915E-2 5.055599E-2 1.340457E-1 1.700000E+0 8.648095E-2 5.101273E-2 1.360422E-1 1.800000E+0 8.722818E-2 5.136707E-2 1.375154E-1 1.900000E+0 8.780664E-2 5.165131E-2 1.386181E-1 2.000000E+0 8.826929E-2 5.188695E-2 1.394668E-1 2.100000E+0 8.865145E-2 5.208827E-2 1.401415E-1 2.200000E+0 8.897651E-2 5.226471E-2 1.406954E-1 2.300000E+0 8.926008E-2 5.242270E-2 1.411637E-1 2.400000E+0 8.951294E-2 5.256672E-2 1.415697E-1 2.500000E+0 8.974245E-2 5.269994E-2 1.419294E-1 2.600000E+0 8.995391E-2 5.282466E-2 1.422540E-1 2.700000E+0 9.015116E-2 5.294257E-2 1.425515E-1 2.800000E+0 9.033706E-2 5.305498E-2 1.428274E-1 2.900000E+0 9.051380E-2 5.316295E-2 1.430863E-1 3.000000E+0 9.068307E-2 5.326726E-2 1.433314E-1 3.100000E+0 9.084624E-2 5.336905E-2 1.435654E-1 3.200000E+0 9.100448E-2 5.348065E-2 1.437903E-1 3.300000E+0 9.115877E-2 5.376972E-2 1.440080E-1 3.400000E+0 9.130999E-2 5.454921E-2 1.442201E-1 3.500000E+0 9.145899E-2 5.561437E-2 1.444279E-1 3.600000E+0 9.160739E-2 5.679955E-2 1.446329E-1 3.700000E+0 9.179312E-2 5.804841E-2 1.448365E-1 3.800000E+0 9.250121E-2 5.934042E-2 1.450399E-1 3.900000E+0 9.396168E-2 6.066598E-2 1.452447E-1 4.000000E+0 9.569318E-2 6.202030E-2 1.454525E-1 4.100000E+0 9.753349E-2 6.340093E-2 1.456659E-1 4.200000E+0 9.943206E-2 6.480646E-2 1.459853E-1 4.300000E+0 1.013706E-1 6.623516E-2 1.475360E-1 4.400000E+0 1.033411E-1 6.768148E-2 1.501436E-1 4.500000E+0 1.053401E-1 6.913602E-2 1.530005E-1 4.600000E+0 1.073664E-1 7.059232E-2 1.559379E-1 4.700000E+0 1.094199E-1 7.204704E-2 1.589151E-1 4.800000E+0 1.114998E-1 7.349703E-2 1.619185E-1 4.900000E+0 1.136009E-1 7.493865E-2 1.649441E-1 5.000000E+0 1.157172E-1 7.636778E-2 1.679921E-1 5.100000E+0 1.178467E-1 7.777974E-2 1.710653E-1 5.200000E+0 1.199888E-1 7.916901E-2 1.741676E-1 5.300000E+0 1.221432E-1 8.052884E-2 1.773024E-1 5.400000E+0 1.243097E-1 8.185059E-2 1.804674E-1 5.500000E+0 1.264882E-1 8.312274E-2 1.836608E-1 5.600000E+0 1.286788E-1 8.432936E-2 1.868850E-1 5.700000E+0 1.308811E-1 8.544727E-2 1.901435E-1 5.800000E+0 1.330946E-1 8.644058E-2 1.934408E-1 5.900000E+0 1.353179E-1 8.724858E-2 1.967815E-1 6.000000E+0 1.375484E-1 8.775202E-2 2.001710E-1 | [GND Clamp] -3.000000E+0 -1.900437E+0 -1.953070E+0 -1.851454E+0 -2.900000E+0 -1.810460E+0 -1.863233E+0 -1.760990E+0 -2.800000E+0 -1.720550E+0 -1.773465E+0 -1.670594E+0 -2.700000E+0 -1.630712E+0 -1.683773E+0 -1.580267E+0 -2.600000E+0 -1.540948E+0 -1.594163E+0 -1.490013E+0 -2.500000E+0 -1.451266E+0 -1.504642E+0 -1.399832E+0 -2.400000E+0 -1.361674E+0 -1.415220E+0 -1.309731E+0 -2.300000E+0 -1.272184E+0 -1.325909E+0 -1.219718E+0 -2.200000E+0 -1.182808E+0 -1.236723E+0 -1.129806E+0 -2.100000E+0 -1.093565E+0 -1.147682E+0 -1.040011E+0 -2.000000E+0 -1.004476E+0 -1.058807E+0 -9.503539E-1 -1.900000E+0 -9.155687E-1 -9.701258E-1 -8.608610E-1 -1.800000E+0 -8.268797E-1 -8.816747E-1 -7.715683E-1 -1.700000E+0 -7.384565E-1 -7.935000E-1 -6.825252E-1 -1.600000E+0 -6.503641E-1 -7.056634E-1 -5.938003E-1 -1.500000E+0 -5.626944E-1 -6.182499E-1 -5.054958E-1 -1.400000E+0 -4.755834E-1 -5.313800E-1 -4.177693E-1 -1.300000E+0 -3.892433E-1 -4.452335E-1 -3.308841E-1 -1.200000E+0 -3.040390E-1 -3.600983E-1 -2.453290E-1 -1.100000E+0 -2.206299E-1 -2.764515E-1 -1.621684E-1 -1.000000E+0 -1.404745E-1 -1.952114E-1 -8.440814E-2 -9.000000E-1 -6.758158E-2 -1.183987E-1 -2.484075E-2 -8.000000E-1 -1.612847E-2 -5.152051E-2 -8.735429E-3 -7.000000E-1 -2.675877E-3 -1.016239E-2 -4.292984E-3 -6.000000E-1 -6.563564E-4 -8.701683E-4 -1.128166E-3 -5.000000E-1 -7.678326E-5 -8.188465E-5 -1.036785E-4 -4.000000E-1 -5.984235E-6 -8.318531E-6 -5.052038E-6 -3.000000E-1 -1.525590E-6 -1.693330E-6 -1.524012E-6 -2.000000E-1 -1.286592E-6 -1.190543E-6 -1.396570E-6 -1.000000E-1 -1.211041E-6 -1.097791E-6 -1.324970E-6 0.0 -1.139952E-6 -1.025954E-6 -1.253966E-6 1.000000E-1 -1.068950E-6 -9.549267E-7 -1.182966E-6 2.000000E-1 -9.979499E-7 -8.839215E-7 -1.111966E-6 3.000000E-1 -9.269495E-7 -8.129181E-7 -1.040966E-6 4.000000E-1 -8.559490E-7 -7.419149E-7 -9.699664E-7 5.000000E-1 -7.849483E-7 -6.709114E-7 -8.989665E-7 6.000000E-1 -7.139476E-7 -5.999077E-7 -8.279663E-7 7.000000E-1 -6.429466E-7 -5.289031E-7 -7.569663E-7 8.000000E-1 -5.719453E-7 -4.578979E-7 -6.859660E-7 9.000000E-1 -5.009436E-7 -3.868916E-7 -6.149658E-7 1.000000E+0 -4.299418E-7 -3.158841E-7 -5.439654E-7 1.100000E+0 -3.589390E-7 -2.448744E-7 -4.729646E-7 1.200000E+0 -2.879363E-7 -1.738616E-7 -4.019638E-7 1.300000E+0 -2.169317E-7 -1.028433E-7 -3.309625E-7 1.400000E+0 -1.459261E-7 -3.181505E-8 -2.599612E-7 1.500000E+0 -7.491762E-8 3.923349E-8 -1.889594E-7 1.600000E+0 -3.906010E-9 1.103382E-7 -1.179570E-7 1.700000E+0 6.711356E-8 1.816500E-7 -4.695345E-8 1.800000E+0 1.381486E-7 2.541433E-7 2.405170E-8 1.900000E+0 2.092254E-7 3.374411E-7 9.505935E-8 2.000000E+0 2.804742E-7 4.502166E-7 1.660718E-7 2.100000E+0 3.529126E-7 5.267583E-7 2.370947E-7 2.200000E+0 4.409829E-7 5.976667E-7 3.081494E-7 2.300000E+0 5.734234E-7 6.680948E-7 3.793464E-7 2.400000E+0 6.509331E-7 7.384166E-7 4.519691E-7 2.500000E+0 7.220264E-7 8.088208E-7 5.524738E-7 2.600000E+0 7.929531E-7 8.822536E-7 6.894919E-7 2.700000E+0 8.637285E-7 9.932075E-7 6.375320E-7 2.800000E+0 9.343693E-7 1.120125E-6 7.336169E-7 2.900000E+0 1.005761E-6 1.209694E-6 8.338696E-7 3.000000E+0 1.096299E-6 1.295325E-6 9.311746E-7 | [POWER Clamp] 0.0 1.096299E-6 9.932075E-7 1.199696E-6 -1.000000E-1 1.200609E-6 1.120125E-6 1.318492E-6 -2.000000E-1 1.287470E-6 1.209694E-6 1.468851E-6 -3.000000E-1 1.373716E-6 1.295325E-6 1.630040E-6 -4.000000E-1 1.460477E-6 1.381050E-6 1.797247E-6 -5.000000E-1 1.547657E-6 1.467076E-6 1.969285E-6 -6.000000E-1 1.635226E-6 1.553897E-6 2.134083E-6 -7.000000E-1 1.727701E-6 1.647814E-6 1.944894E-6 -8.000000E-1 1.928575E-6 1.811160E-6 2.030689E-6 -9.000000E-1 2.057832E-6 1.929848E-6 2.185237E-6 -1.000000E+0 2.148832E-6 2.021031E-6 2.276642E-6 -1.100000E+0 2.236934E-6 2.109296E-6 2.364618E-6 -1.200000E+0 2.324621E-6 2.197053E-6 2.452247E-6 -1.300000E+0 2.412205E-6 2.284671E-6 2.539802E-6 -1.400000E+0 2.499752E-6 2.372238E-6 2.627333E-6 -1.500000E+0 2.587280E-6 2.459781E-6 2.714851E-6 -1.600000E+0 2.674800E-6 2.547310E-6 2.802363E-6 -1.700000E+0 2.762314E-6 2.634832E-6 2.889872E-6 -1.800000E+0 2.849824E-6 2.722348E-6 2.977377E-6 -1.900000E+0 2.937333E-6 2.809862E-6 3.064883E-6 -2.000000E+0 3.024839E-6 2.897374E-6 3.152385E-6 -2.100000E+0 3.112344E-6 2.984882E-6 3.239887E-6 -2.200000E+0 3.199847E-6 3.072389E-6 3.327389E-6 -2.300000E+0 3.287350E-6 3.159897E-6 3.414891E-6 -2.400000E+0 3.374852E-6 3.247402E-6 3.502391E-6 -2.500000E+0 3.462353E-6 3.334909E-6 3.589892E-6 -2.600000E+0 3.549855E-6 3.422413E-6 3.677392E-6 -2.700000E+0 3.637356E-6 3.509919E-6 3.764893E-6 -2.800000E+0 3.724857E-6 3.597424E-6 3.852393E-6 -2.900000E+0 3.812359E-6 3.684928E-6 3.939892E-6 -3.000000E+0 3.899859E-6 3.772432E-6 4.027393E-6 | [Falling Waveform] R_fixture=50 V_fixture=3.0 V_fixture_min=2.7 V_fixture_max=3.3 0.0 2.998860E+0 2.699987E+0 3.299991E+0 1.515152E-10 2.998359E+0 2.699482E+0 3.299366E+0 3.030303E-10 2.998184E+0 2.699513E+0 3.298652E+0 4.545455E-10 2.997665E+0 2.699320E+0 3.297257E+0 6.060606E-10 2.996769E+0 2.698922E+0 3.295089E+0 7.575758E-10 2.995878E+0 2.698823E+0 3.287627E+0 9.090909E-10 2.990923E+0 2.698936E+0 3.281305E+0 1.060606E-9 2.995047E+0 2.699428E+0 3.306191E+0 1.212121E-9 3.015470E+0 2.698080E+0 3.226041E+0 1.363636E-9 3.009560E+0 2.704785E+0 3.052941E+0 1.515152E-9 2.965237E+0 2.714411E+0 2.694841E+0 1.666667E-9 2.868688E+0 2.719873E+0 2.141685E+0 1.818182E-9 2.653193E+0 2.720205E+0 1.574795E+0 1.969697E-9 2.410424E+0 2.714117E+0 1.096883E+0 2.121212E-9 2.128529E+0 2.690173E+0 7.944229E-1 2.272727E-9 1.808943E+0 2.624027E+0 6.713203E-1 2.424242E-9 1.537557E+0 2.534423E+0 6.091410E-1 2.575758E-9 1.307941E+0 2.444818E+0 5.764803E-1 2.727273E-9 1.117169E+0 2.330740E+0 5.532754E-1 2.878788E-9 9.634468E-1 2.171733E+0 5.391956E-1 3.030303E-9 8.695199E-1 2.026191E+0 5.251157E-1 3.181818E-9 8.108072E-1 1.885934E+0 5.119413E-1 3.333333E-9 7.682664E-1 1.745678E+0 5.041713E-1 3.484848E-9 7.360878E-1 1.617361E+0 4.984286E-1 3.636364E-9 7.135914E-1 1.510266E+0 4.936003E-1 3.787879E-9 6.983662E-1 1.418092E+0 4.888131E-1 3.939394E-9 6.831410E-1 1.331409E+0 4.844381E-1 4.090909E-9 6.682697E-1 1.244726E+0 4.815531E-1 4.242424E-9 6.601754E-1 1.173926E+0 4.788795E-1 4.393939E-9 6.524987E-1 1.122936E+0 4.762059E-1 4.545455E-9 6.448910E-1 1.071946E+0 4.743802E-1 4.696970E-9 6.391833E-1 1.024400E+0 4.727733E-1 4.848485E-9 6.344537E-1 9.957575E-1 4.711663E-1 5.000000E-9 6.297241E-1 9.709457E-1 4.698846E-1 5.151515E-9 6.257441E-1 9.504133E-1 4.689348E-1 5.303030E-9 6.229288E-1 9.315697E-1 4.679850E-1 5.454545E-9 6.201135E-1 9.185806E-1 4.671264E-1 5.606061E-9 6.173834E-1 9.056154E-1 4.664892E-1 5.757576E-9 6.154983E-1 8.939788E-1 4.658772E-1 5.909091E-9 6.136131E-1 8.843882E-1 4.652765E-1 6.060606E-9 6.117506E-1 8.760253E-1 4.648755E-1 6.212121E-9 6.104163E-1 8.677796E-1 4.645117E-1 6.363636E-9 6.092555E-1 8.613644E-1 4.641480E-1 6.515152E-9 6.080976E-1 8.561494E-1 4.638550E-1 6.666667E-9 6.071070E-1 8.518697E-1 4.636102E-1 6.818182E-9 6.062980E-1 8.475899E-1 4.633655E-1 6.969697E-9 6.054891E-1 8.433959E-1 4.631562E-1 7.121212E-9 6.047388E-1 8.403463E-1 4.630091E-1 7.272727E-9 6.042362E-1 8.375576E-1 4.628672E-1 7.424242E-9 6.037336E-1 8.347864E-1 4.627302E-1 7.575758E-9 6.032366E-1 8.324922E-1 4.626240E-1 7.727273E-9 6.028568E-1 8.305826E-1 4.625230E-1 7.878788E-9 6.024983E-1 8.286730E-1 4.624220E-1 8.030303E-9 6.021420E-1 8.269367E-1 4.623531E-1 8.181818E-9 6.018621E-1 8.256405E-1 4.622983E-1 8.333333E-9 6.016402E-1 8.243443E-1 4.622434E-1 8.484848E-9 6.014182E-1 8.230755E-1 4.621936E-1 8.636364E-9 6.012138E-1 8.221367E-1 4.621503E-1 8.787879E-9 6.010521E-1 8.212322E-1 4.621073E-1 8.939394E-9 6.008904E-1 8.203368E-1 4.620682E-1 9.090909E-9 6.007317E-1 8.196134E-1 4.620436E-1 9.242424E-9 6.006299E-1 8.189874E-1 4.620211E-1 9.393939E-9 6.005316E-1 8.183615E-1 4.619985E-1 9.545455E-9 6.004339E-1 8.178065E-1 4.619802E-1 9.696970E-9 6.003520E-1 8.173659E-1 4.619630E-1 9.848485E-9 6.002782E-1 8.169252E-1 4.619459E-1 10.000000E-9 6.002045E-1 8.164956E-1 4.619331E-1 1.015152E-8 6.001409E-1 8.161877E-1 4.619250E-1 1.030303E-8 6.000933E-1 8.158799E-1 4.619168E-1 1.045455E-8 6.000456E-1 8.155762E-1 4.619090E-1 1.060606E-8 5.999995E-1 8.153355E-1 4.619021E-1 1.075758E-8 5.999690E-1 8.151186E-1 4.618952E-1 1.090909E-8 5.999385E-1 8.149022E-1 4.618886E-1 1.106061E-8 5.999083E-1 8.147151E-1 4.618849E-1 1.121212E-8 5.998832E-1 8.145607E-1 4.618818E-1 1.136364E-8 5.998597E-1 8.144064E-1 4.618786E-1 1.151515E-8 5.998364E-1 8.142607E-1 4.618742E-1 1.166667E-8 5.998188E-1 8.141538E-1 4.618688E-1 1.181818E-8 5.998074E-1 8.140469E-1 4.618634E-1 1.196970E-8 5.997960E-1 8.139416E-1 4.618597E-1 1.212121E-8 5.997847E-1 8.138588E-1 4.618589E-1 1.227273E-8 5.997735E-1 8.137811E-1 4.618584E-1 1.242424E-8 5.997624E-1 8.137036E-1 4.618579E-1 1.257576E-8 5.997513E-1 8.136337E-1 4.618576E-1 1.272727E-8 5.997417E-1 8.135699E-1 4.618573E-1 1.287879E-8 5.997323E-1 8.135061E-1 4.618570E-1 1.303030E-8 5.997230E-1 8.134511E-1 4.618560E-1 1.318182E-8 5.997172E-1 8.134181E-1 4.618548E-1 1.333333E-8 5.997140E-1 8.133852E-1 4.618535E-1 1.348485E-8 5.997109E-1 8.133525E-1 4.618530E-1 1.363636E-8 5.997080E-1 8.133220E-1 4.618533E-1 1.378788E-8 5.997056E-1 8.132918E-1 4.618537E-1 1.393939E-8 5.997032E-1 8.132621E-1 4.618539E-1 1.409091E-8 5.997010E-1 8.132416E-1 4.618534E-1 1.424242E-8 5.997020E-1 8.132265E-1 4.618528E-1 1.439394E-8 5.997031E-1 8.132113E-1 4.618522E-1 1.454545E-8 5.997041E-1 8.131958E-1 4.618524E-1 1.469697E-8 5.997033E-1 8.131797E-1 4.618528E-1 1.484848E-8 5.997016E-1 8.131636E-1 4.618533E-1 1.500000E-8 5.996999E-1 8.131475E-1 4.618553E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.209420E+0 1.688638E+0 2.692334E+0 1.515152E-10 2.209001E+0 1.688111E+0 2.691834E+0 3.030303E-10 2.209099E+0 1.688315E+0 2.691757E+0 4.545455E-10 2.208404E+0 1.687886E+0 2.689926E+0 6.060606E-10 2.207402E+0 1.687435E+0 2.687708E+0 7.575758E-10 2.204915E+0 1.685926E+0 2.679758E+0 9.090909E-10 2.193752E+0 1.679949E+0 2.655372E+0 1.060606E-9 2.156884E+0 1.665839E+0 2.607866E+0 1.212121E-9 2.059157E+0 1.625361E+0 2.280186E+0 1.363636E-9 1.805582E+0 1.539847E+0 1.626908E+0 1.515152E-9 1.416029E+0 1.395169E+0 8.603361E-1 1.666667E-9 9.880904E-1 1.205574E+0 3.125147E-1 1.818182E-9 5.832051E-1 1.007397E+0 8.342810E-2 1.969697E-9 2.852040E-1 8.154885E-1 2.963074E-2 2.121212E-9 1.147450E-1 6.355119E-1 1.612187E-2 2.272727E-9 4.944364E-2 4.697467E-1 9.241904E-3 2.424242E-9 2.717632E-2 3.152641E-1 6.886248E-3 2.575758E-9 1.739328E-2 1.919832E-1 5.446818E-3 2.727273E-9 1.354947E-2 1.104917E-1 4.290853E-3 2.878788E-9 1.064965E-2 6.408740E-2 3.134888E-3 3.030303E-9 7.830798E-3 3.753082E-2 2.315269E-3 3.181818E-9 5.991698E-3 2.719292E-2 2.013607E-3 3.333333E-9 5.096402E-3 2.023410E-2 1.777440E-3 3.484848E-9 4.483448E-3 1.457139E-2 1.555568E-3 3.636364E-9 3.906481E-3 1.228794E-2 1.333696E-3 3.787879E-9 3.329514E-3 1.027652E-2 1.153806E-3 3.939394E-9 3.001288E-3 8.356691E-3 1.019683E-3 4.090909E-9 2.753779E-3 6.969318E-3 8.868959E-4 4.242424E-9 2.506271E-3 5.763121E-3 7.653336E-4 4.393939E-9 2.303691E-3 4.556923E-3 6.783700E-4 4.545455E-9 2.151837E-3 3.796430E-3 5.949218E-4 4.696970E-9 2.000949E-3 3.347269E-3 5.114736E-4 4.848485E-9 1.866079E-3 2.898107E-3 4.559726E-4 5.000000E-9 1.776261E-3 2.488119E-3 4.051635E-4 5.151515E-9 1.692117E-3 2.174622E-3 3.543543E-4 5.303030E-9 1.608307E-3 1.861125E-3 3.127998E-4 5.454545E-9 1.542887E-3 1.574934E-3 2.786283E-4 5.606061E-9 1.481034E-3 1.405552E-3 2.444569E-4 5.757576E-9 1.419181E-3 1.265427E-3 2.139830E-4 5.909091E-9 1.371084E-3 1.126068E-3 1.911591E-4 6.060606E-9 1.334016E-3 1.005279E-3 1.689639E-4 6.212121E-9 1.296948E-3 8.943422E-4 1.475314E-4 6.363636E-9 1.263041E-3 7.834050E-4 1.357942E-4 6.515152E-9 1.235407E-3 6.936629E-4 1.253332E-4 6.666667E-9 1.208374E-3 6.372469E-4 1.148721E-4 6.818182E-9 1.182281E-3 5.808310E-4 1.034258E-4 6.969697E-9 1.164269E-3 5.264200E-4 9.146339E-5 7.121212E-9 1.147665E-3 4.788458E-4 7.950097E-5 7.272727E-9 1.131061E-3 4.323924E-4 7.135521E-5 7.424242E-9 1.118662E-3 3.872750E-4 6.884881E-5 7.575758E-9 1.108478E-3 3.545395E-4 6.667270E-5 7.727273E-9 1.098295E-3 3.271720E-4 6.364463E-5 7.878788E-9 1.089085E-3 2.998045E-4 5.616740E-5 8.030303E-9 1.081312E-3 2.751914E-4 4.816589E-5 8.181818E-9 1.073625E-3 2.534596E-4 4.016438E-5 8.333333E-9 1.065952E-3 2.317278E-4 3.933974E-5 8.484848E-9 1.058332E-3 2.120408E-4 4.082830E-5 8.636364E-9 1.050721E-3 1.981857E-4 4.231686E-5 8.787879E-9 1.043110E-3 1.848000E-4 4.025939E-5 8.939394E-9 1.039370E-3 1.719530E-4 3.433607E-5 9.090909E-9 1.036886E-3 1.622368E-4 2.829988E-5 9.242424E-9 1.034402E-3 1.535859E-4 2.398280E-5 9.393939E-9 1.031323E-3 1.449351E-4 2.496472E-5 9.545455E-9 1.027573E-3 1.366221E-4 2.648505E-5 9.696970E-9 1.023809E-3 1.285450E-4 2.800537E-5 9.848485E-9 1.020682E-3 1.204680E-4 2.531462E-5 10.000000E-9 1.019345E-3 1.131863E-4 2.191690E-5 1.015152E-8 1.018232E-3 1.078640E-4 1.851917E-5 1.030303E-8 1.017100E-3 1.025417E-4 1.799761E-5 1.045455E-8 1.014872E-3 9.724316E-5 1.977050E-5 1.060606E-8 1.012430E-3 9.204666E-5 2.154340E-5 1.075758E-8 1.009989E-3 8.687572E-5 2.186941E-5 1.090909E-8 1.008708E-3 8.180607E-5 1.920210E-5 1.106061E-8 1.008357E-3 7.919172E-5 1.628876E-5 1.121212E-8 1.008006E-3 7.787979E-5 1.369236E-5 1.136364E-8 1.007132E-3 7.656785E-5 1.512485E-5 1.151515E-8 1.005220E-3 7.455631E-5 1.708762E-5 1.166667E-8 1.003209E-3 7.144473E-5 1.905038E-5 1.181818E-8 1.001400E-3 6.833314E-5 1.795270E-5 1.196970E-8 1.001342E-3 6.569768E-5 1.525192E-5 1.212121E-8 1.001589E-3 6.468577E-5 1.255115E-5 1.227273E-8 1.001836E-3 6.394002E-5 1.174053E-5 1.242424E-8 1.000778E-3 6.311862E-5 1.372273E-5 1.257576E-8 9.990323E-4 6.159615E-5 1.586849E-5 1.272727E-8 9.972866E-4 5.976974E-5 1.737453E-5 1.287879E-8 9.965053E-4 5.794334E-5 1.553975E-5 1.303030E-8 9.971461E-4 5.654891E-5 1.331128E-5 1.318182E-8 9.978734E-4 5.560634E-5 1.108282E-5 1.333333E-8 9.981812E-4 5.466378E-5 1.193982E-5 1.348485E-8 9.966458E-4 5.369618E-5 1.379131E-5 1.363636E-8 9.948308E-4 5.265717E-5 1.564280E-5 1.378788E-8 9.930157E-4 5.161240E-5 1.566213E-5 1.393939E-8 9.933291E-4 5.057961E-5 1.368407E-5 1.409091E-8 9.943332E-4 4.961640E-5 1.164768E-5 1.424242E-8 9.953373E-4 4.867685E-5 1.048072E-5 1.439394E-8 9.951253E-4 4.773731E-5 1.199368E-5 1.454545E-8 9.935403E-4 4.717682E-5 1.377893E-5 1.469697E-8 9.919291E-4 4.688109E-5 1.556419E-5 1.484848E-8 9.922045E-4 4.658537E-5 1.390153E-5 1.500000E-8 9.977856E-4 4.628965E-5 1.166002E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.0 V_fixture_min=2.7 V_fixture_max=3.3 0.0 5.963311E-1 8.130247E-1 4.618459E-1 1.515152E-10 5.966965E-1 8.134572E-1 4.622195E-1 3.030303E-10 5.968625E-1 8.132704E-1 4.625331E-1 4.545455E-10 5.974797E-1 8.133496E-1 4.645689E-1 6.060606E-10 5.983229E-1 8.137553E-1 4.665455E-1 7.575758E-10 5.997051E-1 8.139591E-1 4.705301E-1 9.090909E-10 6.028423E-1 8.151424E-1 4.693660E-1 1.060606E-9 6.019320E-1 8.166939E-1 4.835628E-1 1.212121E-9 6.090789E-1 8.176262E-1 8.022489E-1 1.363636E-9 6.728196E-1 8.164306E-1 2.217575E+0 1.515152E-9 1.011324E+0 8.194333E-1 3.129144E+0 1.666667E-9 1.869558E+0 8.480897E-1 3.234097E+0 1.818182E-9 2.609352E+0 9.165407E-1 3.265182E+0 1.969697E-9 2.889031E+0 1.135856E+0 3.279111E+0 2.121212E-9 2.944047E+0 1.489243E+0 3.286334E+0 2.272727E-9 2.965089E+0 1.931117E+0 3.291352E+0 2.424242E-9 2.977109E+0 2.295627E+0 3.294264E+0 2.575758E-9 2.983992E+0 2.504131E+0 3.295892E+0 2.727273E-9 2.988482E+0 2.616320E+0 3.297173E+0 2.878788E-9 2.992117E+0 2.643631E+0 3.298377E+0 3.030303E-9 2.995050E+0 2.659690E+0 3.298828E+0 3.181818E-9 2.996396E+0 2.670890E+0 3.299168E+0 3.333333E-9 2.997258E+0 2.678227E+0 3.299499E+0 3.484848E-9 2.997975E+0 2.683625E+0 3.299672E+0 3.636364E-9 2.998692E+0 2.686842E+0 3.299747E+0 3.787879E-9 2.999187E+0 2.689833E+0 3.299822E+0 3.939394E-9 2.999371E+0 2.692770E+0 3.299875E+0 4.090909E-9 2.999543E+0 2.694691E+0 3.299889E+0 4.242424E-9 2.999690E+0 2.695771E+0 3.299904E+0 4.393939E-9 2.999751E+0 2.696579E+0 3.299919E+0 4.545455E-9 2.999797E+0 2.697337E+0 3.299928E+0 4.696970E-9 2.999844E+0 2.698096E+0 3.299938E+0 4.848485E-9 2.999866E+0 2.698512E+0 3.299947E+0 5.000000E-9 2.999880E+0 2.698803E+0 3.299950E+0 5.151515E-9 2.999894E+0 2.699094E+0 3.299950E+0 5.303030E-9 2.999904E+0 2.699310E+0 3.299951E+0 5.454545E-9 2.999911E+0 2.699427E+0 3.299953E+0 5.606061E-9 2.999917E+0 2.699544E+0 3.299958E+0 5.757576E-9 2.999922E+0 2.699644E+0 3.299963E+0 5.909091E-9 2.999925E+0 2.699697E+0 3.299967E+0 6.060606E-9 2.999928E+0 2.699742E+0 3.299966E+0 6.212121E-9 2.999930E+0 2.699787E+0 3.299964E+0 6.363636E-9 2.999934E+0 2.699814E+0 3.299963E+0 6.515152E-9 2.999938E+0 2.699836E+0 3.299966E+0 6.666667E-9 2.999942E+0 2.699859E+0 3.299970E+0 6.818182E-9 2.999943E+0 2.699876E+0 3.299974E+0 6.969697E-9 2.999943E+0 2.699887E+0 3.299975E+0 7.121212E-9 2.999944E+0 2.699899E+0 3.299973E+0 7.272727E-9 2.999945E+0 2.699908E+0 3.299971E+0 7.424242E-9 2.999948E+0 2.699912E+0 3.299971E+0 7.575758E-9 2.999951E+0 2.699915E+0 3.299974E+0 7.727273E-9 2.999953E+0 2.699918E+0 3.299978E+0 7.878788E-9 2.999953E+0 2.699922E+0 3.299981E+0 8.030303E-9 2.999953E+0 2.699926E+0 3.299979E+0 8.181818E-9 2.999953E+0 2.699929E+0 3.299977E+0 8.333333E-9 2.999955E+0 2.699933E+0 3.299975E+0 8.484848E-9 2.999957E+0 2.699937E+0 3.299976E+0 8.636364E-9 2.999960E+0 2.699941E+0 3.299980E+0 8.787879E-9 2.999961E+0 2.699943E+0 3.299983E+0 8.939394E-9 2.999961E+0 2.699942E+0 3.299985E+0 9.090909E-9 2.999960E+0 2.699940E+0 3.299982E+0 9.242424E-9 2.999960E+0 2.699939E+0 3.299979E+0 9.393939E-9 2.999962E+0 2.699941E+0 3.299977E+0 9.545455E-9 2.999965E+0 2.699944E+0 3.299980E+0 9.696970E-9 2.999967E+0 2.699947E+0 3.299983E+0 9.848485E-9 2.999967E+0 2.699948E+0 3.299986E+0 10.000000E-9 2.999966E+0 2.699948E+0 3.299985E+0 1.015152E-8 2.999965E+0 2.699949E+0 3.299983E+0 1.030303E-8 2.999966E+0 2.699950E+0 3.299980E+0 1.045455E-8 2.999968E+0 2.699951E+0 3.299980E+0 1.060606E-8 2.999970E+0 2.699953E+0 3.299983E+0 1.075758E-8 2.999971E+0 2.699954E+0 3.299986E+0 1.090909E-8 2.999971E+0 2.699954E+0 3.299988E+0 1.106061E-8 2.999970E+0 2.699954E+0 3.299985E+0 1.121212E-8 2.999969E+0 2.699954E+0 3.299983E+0 1.136364E-8 2.999970E+0 2.699955E+0 3.299981E+0 1.151515E-8 2.999972E+0 2.699957E+0 3.299982E+0 1.166667E-8 2.999974E+0 2.699958E+0 3.299985E+0 1.181818E-8 2.999974E+0 2.699959E+0 3.299988E+0 1.196970E-8 2.999973E+0 2.699959E+0 3.299988E+0 1.212121E-8 2.999972E+0 2.699959E+0 3.299985E+0 1.227273E-8 2.999972E+0 2.699959E+0 3.299982E+0 1.242424E-8 2.999973E+0 2.699960E+0 3.299981E+0 1.257576E-8 2.999975E+0 2.699961E+0 3.299984E+0 1.272727E-8 2.999977E+0 2.699962E+0 3.299987E+0 1.287879E-8 2.999976E+0 2.699963E+0 3.299989E+0 1.303030E-8 2.999975E+0 2.699963E+0 3.299987E+0 1.318182E-8 2.999974E+0 2.699962E+0 3.299984E+0 1.333333E-8 2.999974E+0 2.699963E+0 3.299982E+0 1.348485E-8 2.999976E+0 2.699964E+0 3.299983E+0 1.363636E-8 2.999977E+0 2.699965E+0 3.299985E+0 1.378788E-8 2.999978E+0 2.699966E+0 3.299988E+0 1.393939E-8 2.999977E+0 2.699966E+0 3.299989E+0 1.409091E-8 2.999976E+0 2.699966E+0 3.299986E+0 1.424242E-8 2.999975E+0 2.699966E+0 3.299984E+0 1.439394E-8 2.999976E+0 2.699966E+0 3.299982E+0 1.454545E-8 2.999978E+0 2.699967E+0 3.299984E+0 1.469697E-8 2.999979E+0 2.699968E+0 3.299987E+0 1.484848E-8 2.999977E+0 2.699967E+0 3.299988E+0 1.500000E-8 2.999973E+0 2.699965E+0 3.299975E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 9.795376E-4 1.237899E-5 8.005222E-6 1.515152E-10 1.345602E-3 3.978861E-4 4.336651E-4 3.030303E-10 1.656697E-3 3.584150E-4 9.485216E-4 4.545455E-10 2.417550E-3 5.880817E-4 3.134709E-3 6.060606E-10 3.293856E-3 1.074861E-3 5.209623E-3 7.575758E-10 4.920118E-3 1.544689E-3 8.813451E-3 9.090909E-10 7.516175E-3 2.540553E-3 3.966516E-3 1.060606E-9 4.849156E-3 3.658731E-3 -1.182300E-2 1.212121E-9 -7.392415E-3 4.551266E-3 7.049556E-2 1.363636E-9 -2.093517E-2 3.637612E-3 6.698015E-1 1.515152E-9 2.040318E-3 -7.216632E-4 1.615779E+0 1.666667E-9 2.302267E-1 -1.005080E-2 2.252826E+0 1.818182E-9 7.148550E-1 -2.179804E-2 2.496831E+0 1.969697E-9 1.235571E+0 -3.316392E-2 2.584775E+0 2.121212E-9 1.627960E+0 -2.739888E-2 2.626182E+0 2.272727E-9 1.894642E+0 3.825800E-2 2.648603E+0 2.424242E-9 2.019739E+0 2.045604E-1 2.662821E+0 2.575758E-9 2.088713E+0 4.163925E-1 2.673046E+0 2.727273E-9 2.128505E+0 6.395532E-1 2.678724E+0 2.878788E-9 2.154618E+0 8.483528E-1 2.682455E+0 3.030303E-9 2.171061E+0 1.026938E+0 2.686072E+0 3.181818E-9 2.181579E+0 1.163800E+0 2.688139E+0 3.333333E-9 2.188706E+0 1.274820E+0 2.689273E+0 3.484848E-9 2.194542E+0 1.384611E+0 2.690407E+0 3.636364E-9 2.199519E+0 1.481138E+0 2.691211E+0 3.787879E-9 2.202014E+0 1.526690E+0 2.691487E+0 3.939394E-9 2.203701E+0 1.565743E+0 2.691764E+0 4.090909E-9 2.205089E+0 1.604795E+0 2.692011E+0 4.242424E-9 2.206478E+0 1.624400E+0 2.692071E+0 4.393939E-9 2.207524E+0 1.637282E+0 2.692121E+0 4.545455E-9 2.207944E+0 1.648369E+0 2.692169E+0 4.696970E-9 2.208348E+0 1.657764E+0 2.692203E+0 4.848485E-9 2.208701E+0 1.664479E+0 2.692231E+0 5.000000E-9 2.208866E+0 1.670246E+0 2.692259E+0 5.151515E-9 2.208989E+0 1.674206E+0 2.692274E+0 5.303030E-9 2.209111E+0 1.676928E+0 2.692275E+0 5.454545E-9 2.209172E+0 1.679520E+0 2.692276E+0 5.606061E-9 2.209208E+0 1.682067E+0 2.692279E+0 5.757576E-9 2.209245E+0 1.683378E+0 2.692288E+0 5.909091E-9 2.209272E+0 1.684345E+0 2.692297E+0 6.060606E-9 2.209287E+0 1.685095E+0 2.692304E+0 6.212121E-9 2.209302E+0 1.685844E+0 2.692303E+0 6.363636E-9 2.209316E+0 1.686544E+0 2.692299E+0 6.515152E-9 2.209325E+0 1.686943E+0 2.692296E+0 6.666667E-9 2.209334E+0 1.687269E+0 2.692298E+0 6.818182E-9 2.209342E+0 1.687588E+0 2.692305E+0 6.969697E-9 2.209342E+0 1.687793E+0 2.692313E+0 7.121212E-9 2.209339E+0 1.687922E+0 2.692317E+0 7.272727E-9 2.209337E+0 1.688051E+0 2.692312E+0 7.424242E-9 2.209339E+0 1.688157E+0 2.692308E+0 7.575758E-9 2.209346E+0 1.688219E+0 2.692305E+0 7.727273E-9 2.209353E+0 1.688281E+0 2.692310E+0 7.878788E-9 2.209358E+0 1.688339E+0 2.692316E+0 8.030303E-9 2.209355E+0 1.688370E+0 2.692322E+0 8.181818E-9 2.209352E+0 1.688397E+0 2.692321E+0 8.333333E-9 2.209351E+0 1.688424E+0 2.692316E+0 8.484848E-9 2.209355E+0 1.688443E+0 2.692312E+0 8.636364E-9 2.209361E+0 1.688458E+0 2.692311E+0 8.787879E-9 2.209368E+0 1.688472E+0 2.692317E+0 8.939394E-9 2.209368E+0 1.688489E+0 2.692323E+0 9.090909E-9 2.209365E+0 1.688509E+0 2.692328E+0 9.242424E-9 2.209362E+0 1.688529E+0 2.692323E+0 9.393939E-9 2.209362E+0 1.688544E+0 2.692318E+0 9.545455E-9 2.209367E+0 1.688537E+0 2.692313E+0 9.696970E-9 2.209373E+0 1.688530E+0 2.692316E+0 9.848485E-9 2.209377E+0 1.688523E+0 2.692323E+0 10.000000E-9 2.209375E+0 1.688521E+0 2.692329E+0 1.015152E-8 2.209372E+0 1.688520E+0 2.692330E+0 1.030303E-8 2.209369E+0 1.688519E+0 2.692324E+0 1.045455E-8 2.209371E+0 1.688524E+0 2.692318E+0 1.060606E-8 2.209376E+0 1.688533E+0 2.692315E+0 1.075758E-8 2.209381E+0 1.688542E+0 2.692321E+0 1.090909E-8 2.209382E+0 1.688548E+0 2.692327E+0 1.106061E-8 2.209379E+0 1.688543E+0 2.692332E+0 1.121212E-8 2.209376E+0 1.688537E+0 2.692329E+0 1.136364E-8 2.209375E+0 1.688533E+0 2.692323E+0 1.151515E-8 2.209379E+0 1.688539E+0 2.692317E+0 1.166667E-8 2.209383E+0 1.688547E+0 2.692318E+0 1.181818E-8 2.209387E+0 1.688554E+0 2.692325E+0 1.196970E-8 2.209385E+0 1.688554E+0 2.692331E+0 1.212121E-8 2.209382E+0 1.688550E+0 2.692333E+0 1.227273E-8 2.209380E+0 1.688545E+0 2.692327E+0 1.242424E-8 2.209380E+0 1.688545E+0 2.692321E+0 1.257576E-8 2.209384E+0 1.688552E+0 2.692317E+0 1.272727E-8 2.209388E+0 1.688559E+0 2.692321E+0 1.287879E-8 2.209390E+0 1.688565E+0 2.692327E+0 1.303030E-8 2.209388E+0 1.688561E+0 2.692333E+0 1.318182E-8 2.209385E+0 1.688556E+0 2.692332E+0 1.333333E-8 2.209383E+0 1.688552E+0 2.692326E+0 1.348485E-8 2.209385E+0 1.688555E+0 2.692320E+0 1.363636E-8 2.209388E+0 1.688562E+0 2.692318E+0 1.378788E-8 2.209392E+0 1.688568E+0 2.692324E+0 1.393939E-8 2.209391E+0 1.688570E+0 2.692330E+0 1.409091E-8 2.209389E+0 1.688566E+0 2.692334E+0 1.424242E-8 2.209386E+0 1.688561E+0 2.692329E+0 1.439394E-8 2.209385E+0 1.688559E+0 2.692324E+0 1.454545E-8 2.209388E+0 1.688564E+0 2.692319E+0 1.469697E-8 2.209392E+0 1.688570E+0 2.692322E+0 1.484848E-8 2.209391E+0 1.688572E+0 2.692329E+0 1.500000E-8 2.209377E+0 1.688551E+0 2.692335E+0 | [Ramp] dV/dt_r 1.340E+0/4.559E-10 1.034E+0/9.292E-10 1.624E+0/3.004E-10 dV/dt_f 1.450E+0/8.620E-10 1.140E+0/1.614E-9 1.705E+0/4.723E-10 | |[End lcxz16245_data_o_3st | |====================================================================== | [Model] lcxz16245_dir Model_type Input Vinh=2.0 Vinl=.8 C_comp 7p 7p 7p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.0 2.7 3.3 | [GND Clamp] -3.000000E+0 -1.429118E+0 -1.472038E+0 -1.387330E+0 -2.900000E+0 -1.361514E+0 -1.404387E+0 -1.319609E+0 -2.800000E+0 -1.293953E+0 -1.336786E+0 -1.251925E+0 -2.700000E+0 -1.226438E+0 -1.269237E+0 -1.184281E+0 -2.600000E+0 -1.158977E+0 -1.201748E+0 -1.116683E+0 -2.500000E+0 -1.091574E+0 -1.134324E+0 -1.049139E+0 -2.400000E+0 -1.024238E+0 -1.066974E+0 -9.816568E-1 -2.300000E+0 -9.569776E-1 -9.997067E-1 -9.142514E-1 -2.200000E+0 -8.898033E-1 -9.325336E-1 -8.469406E-1 -2.100000E+0 -8.227291E-1 -8.654681E-1 -7.797483E-1 -2.000000E+0 -7.557727E-1 -7.985272E-1 -7.127018E-1 -1.900000E+0 -6.889563E-1 -7.317319E-1 -6.458298E-1 -1.800000E+0 -6.223097E-1 -6.651089E-1 -5.791611E-1 -1.700000E+0 -5.558717E-1 -5.986932E-1 -5.127277E-1 -1.600000E+0 -4.896951E-1 -5.325312E-1 -4.465710E-1 -1.500000E+0 -4.238522E-1 -4.666865E-1 -3.807547E-1 -1.400000E+0 -3.584461E-1 -4.012493E-1 -3.153821E-1 -1.300000E+0 -2.936329E-1 -3.363534E-1 -2.506320E-1 -1.200000E+0 -2.296757E-1 -2.722122E-1 -1.868412E-1 -1.100000E+0 -1.670454E-1 -2.091762E-1 -1.247414E-1 -1.000000E+0 -1.067762E-1 -1.479155E-1 -6.637239E-2 -9.000000E-1 -5.168910E-2 -8.989035E-2 -2.042882E-2 -8.000000E-1 -1.199715E-2 -3.905631E-2 -7.977754E-3 -7.000000E-1 -2.054839E-3 -7.162801E-3 -4.696741E-3 -6.000000E-1 -7.233764E-4 -5.530298E-4 -1.430937E-3 -5.000000E-1 -1.009013E-4 -7.256422E-5 -1.575934E-4 -4.000000E-1 -6.542569E-6 -7.942151E-6 -5.993023E-6 -3.000000E-1 -3.007098E-7 -5.844237E-7 -1.513032E-7 -2.000000E-1 -4.903249E-8 -6.669749E-8 -4.611244E-8 -1.000000E-1 -3.614782E-8 -3.410378E-8 -3.900890E-8 0.0 -3.000177E-8 -2.702341E-8 -3.300004E-8 1.000000E-1 -2.399945E-8 -2.098896E-8 -2.700013E-8 2.000000E-1 -1.799946E-8 -1.498675E-8 -2.100026E-8 3.000000E-1 -1.199957E-8 -8.986162E-9 -1.500040E-8 4.000000E-1 -5.999642E-9 -2.985732E-9 -9.000488E-9 5.000000E-1 2.317373E-13 3.014591E-9 -3.000684E-9 6.000000E-1 6.000105E-9 9.014895E-9 2.999177E-9 7.000000E-1 1.200003E-8 1.501513E-8 8.999038E-9 8.000000E-1 1.799996E-8 2.101559E-8 1.499901E-8 9.000000E-1 2.399978E-8 2.701582E-8 2.099876E-8 1.000000E+0 2.999971E-8 3.301616E-8 2.699862E-8 1.100000E+0 3.599952E-8 3.901650E-8 3.299848E-8 1.200000E+0 4.199945E-8 4.501707E-8 3.899857E-8 1.300000E+0 4.799938E-8 5.101707E-8 4.499843E-8 1.400000E+0 5.399930E-8 5.701752E-8 5.099806E-8 1.500000E+0 5.999923E-8 6.301774E-8 5.699792E-8 1.600000E+0 6.599916E-8 6.901819E-8 6.299778E-8 1.700000E+0 7.199886E-8 7.501842E-8 6.899764E-8 1.800000E+0 7.799879E-8 8.101864E-8 7.499750E-8 1.900000E+0 8.399872E-8 8.701887E-8 8.099714E-8 2.000000E+0 8.999865E-8 9.301932E-8 8.699722E-8 2.100000E+0 9.599835E-8 9.901977E-8 9.299731E-8 2.200000E+0 1.019983E-7 1.050200E-7 9.899695E-8 2.300000E+0 1.079982E-7 1.110205E-7 1.049970E-7 2.400000E+0 1.139981E-7 1.170214E-7 1.109971E-7 2.500000E+0 1.199981E-7 1.230214E-7 1.169968E-7 2.600000E+0 1.259980E-7 1.290214E-7 1.229968E-7 2.700000E+0 1.319979E-7 1.350214E-7 1.289969E-7 2.800000E+0 1.379978E-7 1.410223E-7 1.349961E-7 2.900000E+0 1.439978E-7 1.470223E-7 1.409962E-7 3.000000E+0 1.499977E-7 1.530228E-7 1.469958E-7 | [POWER Clamp] 0.0 1.499977E-7 1.350214E-7 1.649952E-7 -1.000000E-1 1.559976E-7 1.410223E-7 1.709953E-7 -2.000000E-1 1.619976E-7 1.470223E-7 1.769954E-7 -3.000000E-1 1.679975E-7 1.530228E-7 1.829950E-7 -4.000000E-1 1.739970E-7 1.590232E-7 1.889951E-7 -5.000000E-1 1.799969E-7 1.650237E-7 1.949943E-7 -6.000000E-1 1.859968E-7 1.710237E-7 2.009948E-7 -7.000000E-1 1.919968E-7 1.770242E-7 2.069944E-7 -8.000000E-1 1.979967E-7 1.830247E-7 2.129950E-7 -9.000000E-1 2.039966E-7 1.890248E-7 2.189946E-7 -1.000000E+0 2.099966E-7 1.950248E-7 2.249933E-7 -1.100000E+0 2.159956E-7 2.010253E-7 2.309939E-7 -1.200000E+0 2.219960E-7 2.070259E-7 2.369935E-7 -1.300000E+0 2.279955E-7 2.130264E-7 2.429941E-7 -1.400000E+0 2.339959E-7 2.190270E-7 2.489937E-7 -1.500000E+0 2.399954E-7 2.250276E-7 2.549942E-7 -1.600000E+0 2.459958E-7 2.310282E-7 2.609930E-7 -1.700000E+0 2.519962E-7 2.370284E-7 2.669935E-7 -1.800000E+0 2.579957E-7 2.430290E-7 2.729931E-7 -1.900000E+0 2.639961E-7 2.490288E-7 2.789937E-7 -2.000000E+0 2.699956E-7 2.550296E-7 2.849933E-7 -2.100000E+0 2.759952E-7 2.610313E-7 2.909939E-7 -2.200000E+0 2.819956E-7 2.670312E-7 2.969926E-7 -2.300000E+0 2.879951E-7 2.730321E-7 3.029922E-7 -2.400000E+0 2.939956E-7 2.790322E-7 3.089919E-7 -2.500000E+0 2.999960E-7 2.850332E-7 3.149924E-7 -2.600000E+0 3.059956E-7 2.910343E-7 3.209920E-7 -2.700000E+0 3.119961E-7 2.970346E-7 3.269917E-7 -2.800000E+0 3.179956E-7 3.030359E-7 3.329913E-7 -2.900000E+0 3.239961E-7 3.090382E-7 3.389909E-7 -3.000000E+0 3.299957E-7 3.150388E-7 3.449915E-7 | |[End lcxz16245_dir | |====================================================================== [End]