|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of LCXZ16244 | Low Voltage 16-Bit Buffer/Line Driver with | 5V Tolerant Inputs/Outputs | TSSOP 48-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcxz16244mtd_300.ibs | [File Rev] 1.0 | [Date] 04/10/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) 2001 Fairchild Semiconductor Corp. | [Component] lcxz16244mtd Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 130m 100m 140m L_pkg 3.06n 1.37n 3.57n C_pkg 0.15p 0.10p 0.20p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oeb1 cntrl_oeb 140m 3.57n .2p 2 o0 data_o 130m 3.34n .15p 3 o1 data_o 130m 3.06n .15p 4 gnd GND 130m 2.62n .12p 5 o2 data_o 120m 2.23n .1p 6 o3 data_o 120m 1.76n .1p 7 vcc POWER 110m 1.65n .1p 8 o4 data_o 100m 1.59n .1p 9 o5 data_o 100m 1.54n .1p 10 gnd GND 100m 1.49n .1p 11 o6 data_o 100m 1.44n .1p 12 o7 data_o 100m 1.37n .1p 13 o8 data_o 100m 1.37n .1p 14 o9 data_o 100m 1.44n .1p 15 gnd GND 100m 1.49n .1p 16 o10 data_o 100m 1.54n .1p 17 o11 data_o 100m 1.59n .1p 18 vcc POWER 110m 1.65n .1p 19 o12 data_o 120m 1.76n .1p 20 o13 data_o 120m 2.23n .1p 21 gnd GND 130m 2.62n .12p 22 o14 data_o 130m 3.06n .15p 23 o15 data_o 130m 3.34n .15p 24 oeb4 cntrl_oeb 140m 3.57n .2p 25 oeb3 cntrl_oeb 140m 3.57n .2p 26 i15 data_i 130m 3.34n .25p 27 i14 data_i 130m 3.06n .15p 28 gnd GND 130m 2.62n .12p 29 i13 data_i 120m 2.23n .1p 30 i12 data_i 120m 1.76n .1p 31 vcc POWER 110m 1.65n .1p 32 i11 data_i 100m 1.59n .1p 33 i10 data_i 100m 1.54n .1p 34 gnd GND 100m 1.49n .1p 35 i9 data_i 100m 1.44n .1p 36 i8 data_i 100m 1.37n .1p 37 i7 data_i 100m 1.37n .1p 38 i6 data_i 100m 1.44n .1p 39 gnd GND 100m 1.49n .1p 40 i5 data_i 100m 1.54n .1p 41 i4 data_i 100m 1.59n .1p 42 vcc POWER 110m 1.65n .1p 43 i3 data_i 120m 1.76n .1p 44 i2 data_i 120m 2.23n .1p 45 gnd GND 130m 2.62n .12p 46 i1 data_i 130m 3.06n .15p 47 i0 data_i 130m 3.34n .25p 48 oeb2 cntrl_oeb 140m 3.57n .2p | [Model] data_i Model_type Input Vinh=2.0 Vinl=.8 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.136951E+0 -2.041705E+0 -3.200000E+0 -1.998718E+0 -2.048857E+0 -1.953816E+0 -3.100000E+0 -1.910854E+0 -1.960815E+0 -1.865962E+0 -3.000000E+0 -1.823042E+0 -1.872828E+0 -1.778145E+0 -2.900000E+0 -1.735287E+0 -1.784901E+0 -1.690370E+0 -2.800000E+0 -1.647592E+0 -1.697041E+0 -1.602640E+0 -2.700000E+0 -1.559965E+0 -1.609254E+0 -1.514961E+0 -2.600000E+0 -1.472413E+0 -1.521549E+0 -1.427339E+0 -2.500000E+0 -1.384944E+0 -1.433934E+0 -1.339783E+0 -2.400000E+0 -1.297569E+0 -1.346422E+0 -1.252302E+0 -2.300000E+0 -1.210300E+0 -1.259024E+0 -1.164906E+0 -2.200000E+0 -1.123150E+0 -1.171758E+0 -1.077610E+0 -2.100000E+0 -1.036140E+0 -1.084642E+0 -9.904305E-1 -2.000000E+0 -9.492908E-1 -9.977012E-1 -9.033894E-1 -1.900000E+0 -8.626323E-1 -9.109655E-1 -8.165144E-1 -1.800000E+0 -7.762027E-1 -8.244739E-1 -7.298424E-1 -1.700000E+0 -6.900527E-1 -7.382777E-1 -6.434235E-1 -1.600000E+0 -6.042528E-1 -6.524459E-1 -5.573287E-1 -1.500000E+0 -5.189035E-1 -5.670744E-1 -4.716631E-1 -1.400000E+0 -4.341557E-1 -4.823018E-1 -3.865948E-1 -1.300000E+0 -3.502547E-1 -3.983394E-1 -3.024024E-1 -1.200000E+0 -2.676132E-1 -3.155363E-1 -2.196266E-1 -1.100000E+0 -1.870499E-1 -2.344933E-1 -1.394934E-1 -1.000000E+0 -1.104660E-1 -1.564364E-1 -6.575687E-2 -9.000000E-1 -4.369648E-2 -8.430201E-2 -1.590337E-2 -8.000000E-1 -6.751898E-3 -2.687543E-2 -8.150195E-3 -7.000000E-1 -1.876732E-3 -2.843239E-3 -4.875679E-3 -6.000000E-1 -7.422966E-4 -3.009665E-4 -1.488805E-3 -5.000000E-1 -1.045068E-4 -6.389036E-5 -1.644202E-4 -4.000000E-1 -6.741564E-6 -7.718712E-6 -6.206934E-6 -3.000000E-1 -2.627550E-7 -5.403645E-7 -1.049564E-7 -2.000000E-1 -7.320940E-9 -2.796456E-8 -1.169840E-9 -1.000000E-1 -1.580346E-10 -1.120754E-9 -1.364436E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.014278E-12 8.732626E-12 -3.024969E-12 2.000000E-1 -1.314171E-12 1.170919E-11 -2.464584E-12 3.000000E-1 -6.497025E-13 1.293965E-11 -1.876721E-12 4.000000E-1 -4.796164E-14 1.412936E-11 -1.342482E-12 5.000000E-1 6.044054E-13 1.520784E-11 -7.549517E-13 6.000000E-1 1.256328E-12 1.620926E-11 -1.669775E-13 7.000000E-1 1.906919E-12 1.725864E-11 5.346834E-13 8.000000E-1 2.442491E-12 1.841505E-11 8.939516E-13 9.000000E-1 3.097078E-12 1.923173E-11 1.598721E-12 1.000000E+0 3.746337E-12 2.038281E-11 2.072120E-12 1.100000E+0 4.511058E-12 2.130651E-11 2.774669E-12 1.200000E+0 5.047518E-12 2.245493E-11 3.248069E-12 1.300000E+0 5.583089E-12 2.349054E-11 3.949729E-12 1.400000E+0 6.348699E-12 2.475531E-11 4.652279E-12 1.500000E+0 7.111645E-12 2.533529E-11 5.126566E-12 1.600000E+0 7.420731E-12 2.682477E-11 5.374368E-12 1.700000E+0 7.958079E-12 2.740475E-11 5.847767E-12 1.800000E+0 8.720136E-12 2.866685E-11 6.549428E-12 1.900000E+0 9.259260E-12 2.970157E-11 7.706724E-12 2.000000E+0 1.002220E-11 3.073630E-11 7.725376E-12 2.100000E+0 1.078959E-11 3.177014E-11 8.654411E-12 2.200000E+0 1.155165E-11 3.280753E-11 9.130474E-12 2.300000E+0 1.140776E-11 3.384315E-11 1.005596E-11 2.400000E+0 1.262279E-11 3.555556E-11 1.007727E-11 2.500000E+0 1.338662E-11 3.591083E-11 1.100453E-11 2.600000E+0 1.369926E-11 3.717737E-11 1.148237E-11 2.700000E+0 1.446310E-11 3.798739E-11 1.150013E-11 2.800000E+0 1.522871E-11 3.971401E-11 1.242917E-11 2.900000E+0 1.553779E-11 4.007461E-11 1.290346E-11 3.000000E+0 1.675282E-11 4.134293E-11 1.337952E-11 3.100000E+0 1.706546E-11 4.217071E-11 1.385203E-11 3.200000E+0 1.737987E-11 4.390088E-11 1.387512E-11 3.300000E+0 1.814549E-11 4.473577E-11 1.480060E-11 | [POWER Clamp] 0.0 1.814904E-11 4.089529E-11 1.667821E-11 -1.000000E-1 1.845812E-11 4.217071E-11 1.760725E-11 -2.000000E-1 1.968203E-11 4.390088E-11 1.899103E-11 -3.000000E-1 1.998934E-11 4.473577E-11 1.855227E-11 -4.000000E-1 2.076383E-11 4.511058E-11 1.903189E-11 -5.000000E-1 2.108003E-11 4.640910E-11 1.950795E-11 -6.000000E-1 2.230216E-11 4.771117E-11 2.089706E-11 -7.000000E-1 2.262723E-11 4.902034E-11 2.045653E-11 -8.000000E-1 2.294343E-11 4.943246E-11 2.093614E-11 -9.000000E-1 2.417266E-11 5.077538E-11 2.140155E-11 -1.000000E+0 2.449596E-11 5.212897E-11 2.370371E-11 -1.100000E+0 2.573231E-11 5.350031E-11 2.235723E-11 -1.200000E+0 2.605915E-11 5.443468E-11 2.283684E-11 -1.300000E+0 2.548006E-11 5.585576E-11 2.421174E-11 -1.400000E+0 2.763301E-11 5.683276E-11 2.560441E-11 -1.500000E+0 2.796696E-11 5.739764E-11 2.516387E-11 -1.600000E+0 2.922462E-11 5.844924E-11 2.564704E-11 -1.700000E+0 2.957279E-11 6.044587E-11 2.702194E-11 -1.800000E+0 2.901857E-11 6.249579E-11 2.659917E-11 -1.900000E+0 3.029044E-11 6.277645E-11 2.707168E-11 -2.000000E+0 3.065281E-11 6.401635E-11 2.846079E-11 -2.100000E+0 3.193534E-11 6.531664E-11 2.892975E-11 -2.200000E+0 3.322853E-11 6.760814E-11 2.849987E-11 -2.300000E+0 3.362288E-11 6.995648E-11 2.988898E-11 -2.400000E+0 3.311129E-11 7.057110E-11 3.036860E-11 -2.500000E+0 3.442935E-11 7.310419E-11 3.084466E-11 -2.600000E+0 3.576162E-11 7.482015E-11 3.041478E-11 -2.700000E+0 3.709744E-11 7.664624E-11 3.270628E-11 -2.800000E+0 3.663914E-11 7.858247E-11 3.228706E-11 -2.900000E+0 3.801048E-11 8.155254E-11 3.366907E-11 -3.000000E+0 3.848300E-11 8.373746E-11 3.323919E-11 -3.100000E+0 3.896261E-11 8.699530E-11 3.463185E-11 -3.200000E+0 4.038014E-11 8.948220E-11 3.420197E-11 -3.300000E+0 4.090950E-11 9.123013E-11 3.559464E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vmeas=1.65 C_comp 8p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 3.276555E-1 1.425360E-1 4.585090E-1 -3.200000E+0 3.235697E-1 2.048328E-1 4.487851E-1 -3.100000E+0 3.178625E-1 2.140449E-1 4.381870E-1 -3.000000E+0 3.109632E-1 2.158585E-1 4.268541E-1 -2.900000E+0 3.031443E-1 2.145038E-1 4.148929E-1 -2.800000E+0 2.945932E-1 2.112439E-1 4.023881E-1 -2.700000E+0 2.854466E-1 2.066798E-1 3.894090E-1 -2.600000E+0 2.758088E-1 2.011592E-1 3.760140E-1 -2.500000E+0 2.657623E-1 1.949073E-1 3.622536E-1 -2.400000E+0 2.553743E-1 1.880815E-1 3.481730E-1 -2.300000E+0 2.447014E-1 1.807980E-1 3.338137E-1 -2.200000E+0 2.337923E-1 1.731464E-1 3.192152E-1 -2.100000E+0 2.226899E-1 1.651984E-1 3.044159E-1 -2.000000E+0 2.114323E-1 1.570129E-1 2.894546E-1 -1.900000E+0 2.000521E-1 1.486377E-1 2.743762E-1 -1.800000E+0 1.885818E-1 1.401103E-1 2.592399E-1 -1.700000E+0 1.770768E-1 1.314643E-1 2.440799E-1 -1.600000E+0 1.656039E-1 1.227596E-1 2.288969E-1 -1.500000E+0 1.541890E-1 1.140845E-1 2.136852E-1 -1.400000E+0 1.428343E-1 1.054899E-1 1.984401E-1 -1.300000E+0 1.315386E-1 9.698661E-2 1.831584E-1 -1.200000E+0 1.203018E-1 8.857455E-2 1.678411E-1 -1.100000E+0 1.091264E-1 8.025281E-2 1.524992E-1 -1.000000E+0 9.802138E-2 7.202193E-2 1.371732E-1 -9.000000E-1 8.701156E-2 6.388599E-2 1.220476E-1 -8.000000E-1 7.618048E-2 5.585739E-2 1.078598E-1 -7.000000E-1 6.580537E-2 4.797406E-2 9.440091E-2 -6.000000E-1 5.605905E-2 4.035011E-2 8.095215E-2 -5.000000E-1 4.648506E-2 3.317327E-2 6.747944E-2 -4.000000E-1 3.698738E-2 2.626851E-2 5.398565E-2 -3.000000E-1 2.757277E-2 1.949014E-2 4.047740E-2 -2.000000E-1 1.825571E-2 1.283831E-2 2.696544E-2 -1.000000E-1 9.055993E-3 6.332679E-3 1.346557E-2 0.0 -3.657164E-11 -6.483880E-11 -6.146195E-12 10.000000E-2 -8.769502E-3 -6.068748E-3 -1.315631E-2 2.000000E-1 -1.712908E-2 -1.180227E-2 -2.574560E-2 3.000000E-1 -2.507544E-2 -1.719756E-2 -3.776576E-2 4.000000E-1 -3.260535E-2 -2.225174E-2 -4.921478E-2 5.000000E-1 -3.971570E-2 -2.696212E-2 -6.009083E-2 6.000000E-1 -4.640354E-2 -3.132627E-2 -7.039229E-2 7.000000E-1 -5.266621E-2 -3.534224E-2 -8.011787E-2 8.000000E-1 -5.850142E-2 -3.900878E-2 -8.926666E-2 9.000000E-1 -6.390752E-2 -4.232576E-2 -9.783832E-2 1.000000E+0 -6.888377E-2 -4.529475E-2 -1.058333E-1 1.100000E+0 -7.343081E-2 -4.791998E-2 -1.132533E-1 1.200000E+0 -7.755140E-2 -5.020963E-2 -1.201016E-1 1.300000E+0 -8.125139E-2 -5.217754E-2 -1.263840E-1 1.400000E+0 -8.454116E-2 -5.384507E-2 -1.321099E-1 1.500000E+0 -8.743736E-2 -5.524222E-2 -1.372938E-1 1.600000E+0 -8.996465E-2 -5.640693E-2 -1.419569E-1 1.700000E+0 -9.215663E-2 -5.738172E-2 -1.461290E-1 1.800000E+0 -9.405505E-2 -5.820856E-2 -1.498487E-1 1.900000E+0 -9.570644E-2 -5.892424E-2 -1.531628E-1 2.000000E+0 -9.715726E-2 -5.955793E-2 -1.561225E-1 2.100000E+0 -9.844926E-2 -6.013116E-2 -1.587788E-1 2.200000E+0 -9.961681E-2 -6.065917E-2 -1.611789E-1 2.300000E+0 -1.006865E-1 -6.115250E-2 -1.633634E-1 2.400000E+0 -1.016780E-1 -6.161849E-2 -1.653659E-1 2.500000E+0 -1.026060E-1 -6.206229E-2 -1.672137E-1 2.600000E+0 -1.034811E-1 -6.248759E-2 -1.689286E-1 2.700000E+0 -1.043113E-1 -6.289709E-2 -1.705286E-1 2.800000E+0 -1.051027E-1 -6.329285E-2 -1.720281E-1 2.900000E+0 -1.058600E-1 -6.367645E-2 -1.734393E-1 3.000000E+0 -1.065870E-1 -6.404917E-2 -1.747721E-1 3.100000E+0 -1.072868E-1 -6.441201E-2 -1.760351E-1 3.200000E+0 -1.079619E-1 -6.476584E-2 -1.772356E-1 3.300000E+0 -1.086146E-1 -6.511139E-2 -1.783797E-1 3.400000E+0 -1.092467E-1 -6.544926E-2 -1.794730E-1 3.500000E+0 -1.098599E-1 -6.578001E-2 -1.805201E-1 3.600000E+0 -1.104555E-1 -6.610411E-2 -1.815251E-1 3.700000E+0 -1.110348E-1 -6.642199E-2 -1.824918E-1 3.800000E+0 -1.115990E-1 -6.673402E-2 -1.834234E-1 3.900000E+0 -1.121491E-1 -6.704056E-2 -1.843227E-1 4.000000E+0 -1.126860E-1 -6.734191E-2 -1.851923E-1 4.100000E+0 -1.132106E-1 -6.763838E-2 -1.860345E-1 4.200000E+0 -1.137236E-1 -6.793022E-2 -1.868514E-1 4.300000E+0 -1.142257E-1 -6.821766E-2 -1.876448E-1 4.400000E+0 -1.147175E-1 -6.850100E-2 -1.884165E-1 4.500000E+0 -1.151997E-1 -6.878030E-2 -1.891680E-1 4.600000E+0 -1.156728E-1 -6.905590E-2 -1.899007E-1 4.700000E+0 -1.161374E-1 -6.932800E-2 -1.906157E-1 4.800000E+0 -1.165937E-1 -6.959670E-2 -1.913145E-1 4.900000E+0 -1.170424E-1 -6.986220E-2 -1.919979E-1 5.000000E+0 -1.174838E-1 -7.012450E-2 -1.926669E-1 5.100000E+0 -1.179184E-1 -7.038400E-2 -1.933225E-1 5.200000E+0 -1.183464E-1 -7.064070E-2 -1.939655E-1 5.300000E+0 -1.187682E-1 -7.089480E-2 -1.945968E-1 5.400000E+0 -1.191841E-1 -7.114630E-2 -1.952169E-1 5.500000E+0 -1.195945E-1 -7.139550E-2 -1.958266E-1 5.600000E+0 -1.199997E-1 -7.164230E-2 -1.964264E-1 5.700000E+0 -1.203998E-1 -7.188690E-2 -1.970171E-1 5.800000E+0 -1.207951E-1 -7.212960E-2 -1.975990E-1 5.900000E+0 -1.211858E-1 -7.237020E-2 -1.981727E-1 6.000000E+0 -1.215724E-1 -7.260910E-2 -1.987388E-1 6.100000E+0 -1.219548E-1 -7.284600E-2 -1.992975E-1 6.200000E+0 -1.223334E-1 -7.308130E-2 -1.998495E-1 6.300000E+0 -1.227083E-1 -7.331500E-2 -2.003950E-1 6.400000E+0 -1.230798E-1 -7.354730E-2 -2.009345E-1 6.500000E+0 -1.234479E-1 -7.377800E-2 -2.014682E-1 6.600000E+0 -1.238129E-1 -7.400740E-2 -2.019965E-1 | [Pulldown] -3.300000E+0 -1.395100E-3 -1.020900E-3 -1.725500E-3 -3.200000E+0 -1.456200E-3 -1.063800E-3 -1.804800E-3 -3.100000E+0 -1.523100E-3 -1.110600E-3 -1.891800E-3 -3.000000E+0 -1.596300E-3 -1.161800E-3 -1.987600E-3 -2.900000E+0 -1.676900E-3 -1.217800E-3 -2.093600E-3 -2.800000E+0 -1.766200E-3 -1.279500E-3 -2.211600E-3 -2.700000E+0 -1.865600E-3 -1.347900E-3 -2.343600E-3 -2.600000E+0 -1.976600E-3 -1.424100E-3 -2.492500E-3 -2.500000E+0 -2.102000E-3 -1.509300E-3 -2.661400E-3 -2.400000E+0 -2.244200E-3 -1.605500E-3 -2.855000E-3 -2.300000E+0 -2.407000E-3 -1.714700E-3 -3.078800E-3 -2.200000E+0 -2.595200E-3 -1.839900E-3 -3.340700E-3 -2.100000E+0 -2.815300E-3 -1.984900E-3 -3.651100E-3 -2.000000E+0 -3.076100E-3 -2.154500E-3 -4.024700E-3 -1.900000E+0 -3.389900E-3 -2.355900E-3 -4.483100E-3 -1.800000E+0 -3.774400E-3 -2.598500E-3 -5.058500E-3 -1.700000E+0 -4.256300E-3 -2.896400E-3 -5.801800E-3 -1.600000E+0 -4.877700E-3 -3.270500E-3 -6.799700E-3 -1.500000E+0 -5.707700E-3 -3.754300E-3 -8.204100E-3 -1.400000E+0 -6.870200E-3 -4.402300E-3 -1.032366E-2 -1.300000E+0 -8.614360E-3 -5.315390E-3 -1.387135E-2 -1.200000E+0 -1.147634E-2 -6.683670E-3 -2.090894E-2 -1.100000E+0 -1.692455E-2 -8.936920E-3 -3.987646E-2 -1.000000E+0 -3.003894E-2 -1.320083E-2 -9.904081E-2 -9.000000E-1 -6.630387E-2 -2.302889E-2 -1.493758E-1 -8.000000E-1 -9.573582E-2 -4.557233E-2 -1.427402E-1 -7.000000E-1 -8.940805E-2 -5.743842E-2 -1.290952E-1 -6.000000E-1 -7.832041E-2 -5.147653E-2 -1.136813E-1 -5.000000E-1 -6.599233E-2 -4.317399E-2 -9.635272E-2 -4.000000E-1 -5.311908E-2 -3.453851E-2 -7.797884E-2 -3.000000E-1 -4.002824E-2 -2.584423E-2 -5.911055E-2 -2.000000E-1 -2.678622E-2 -1.715801E-2 -3.981512E-2 -1.000000E-1 -1.342898E-2 -8.525275E-3 -2.010616E-2 4.440892E-16 3.296193E-11 -9.346136E-12 9.000000E-17 1.000000E-1 1.301276E-2 8.162293E-3 1.968531E-2 2.000000E-1 2.517149E-2 1.575933E-2 3.816221E-2 3.000000E-1 3.649817E-2 2.280582E-2 5.545572E-2 4.000000E-1 4.701442E-2 2.931612E-2 7.159106E-2 5.000000E-1 5.674131E-2 3.530423E-2 8.659298E-2 6.000000E-1 6.569900E-2 4.078363E-2 1.004849E-1 7.000000E-1 7.390632E-2 4.576724E-2 1.132880E-1 8.000000E-1 8.138004E-2 5.026716E-2 1.250190E-1 9.000000E-1 8.813396E-2 5.429449E-2 1.356886E-1 1.000000E+0 9.417759E-2 5.785898E-2 1.452976E-1 1.100000E+0 9.951467E-2 6.096886E-2 1.538341E-1 1.200000E+0 1.041427E-1 6.363132E-2 1.612716E-1 1.300000E+0 1.080563E-1 6.585506E-2 1.675751E-1 1.400000E+0 1.112593E-1 6.765664E-2 1.727264E-1 1.500000E+0 1.137866E-1 6.907004E-2 1.767662E-1 1.600000E+0 1.157195E-1 7.015154E-2 1.798251E-1 1.700000E+0 1.171757E-1 7.097162E-2 1.821016E-1 1.800000E+0 1.182778E-1 7.159907E-2 1.838026E-1 1.900000E+0 1.191285E-1 7.208983E-2 1.850997E-1 2.000000E+0 1.198037E-1 7.248464E-2 1.861170E-1 2.100000E+0 1.203554E-1 7.281162E-2 1.869392E-1 2.200000E+0 1.208192E-1 7.308988E-2 1.876233E-1 2.300000E+0 1.212189E-1 7.333242E-2 1.882072E-1 2.400000E+0 1.215711E-1 7.354825E-2 1.887170E-1 2.500000E+0 1.218871E-1 7.374370E-2 1.891707E-1 2.600000E+0 1.221752E-1 7.392331E-2 1.895812E-1 2.700000E+0 1.224414E-1 7.409040E-2 1.899579E-1 2.800000E+0 1.226901E-1 7.424747E-2 1.903076E-1 2.900000E+0 1.229247E-1 7.439641E-2 1.906357E-1 3.000000E+0 1.231478E-1 7.453869E-2 1.909462E-1 3.100000E+0 1.233616E-1 7.467549E-2 1.912425E-1 3.200000E+0 1.235677E-1 7.480779E-2 1.915273E-1 3.300000E+0 1.237676E-1 7.493648E-2 1.918031E-1 3.400000E+0 1.239627E-1 7.506398E-2 1.920719E-1 3.500000E+0 1.241542E-1 7.522973E-2 1.923359E-1 3.600000E+0 1.243432E-1 7.574240E-2 1.925970E-1 3.700000E+0 1.245309E-1 7.674013E-2 1.928572E-1 3.800000E+0 1.247189E-1 7.794782E-2 1.931183E-1 3.900000E+0 1.249263E-1 7.924938E-2 1.933825E-1 4.000000E+0 1.255167E-1 8.060415E-2 1.936519E-1 4.100000E+0 1.269653E-1 8.199622E-2 1.939288E-1 4.200000E+0 1.287717E-1 8.341822E-2 1.942158E-1 4.300000E+0 1.307104E-1 8.486672E-2 1.945249E-1 4.400000E+0 1.327158E-1 8.634021E-2 1.952245E-1 4.500000E+0 1.347661E-1 8.783805E-2 1.975148E-1 4.600000E+0 1.368531E-1 8.935839E-2 2.004535E-1 4.700000E+0 1.389738E-1 9.089578E-2 2.035594E-1 4.800000E+0 1.411285E-1 9.244480E-2 2.067370E-1 4.900000E+0 1.433191E-1 9.400296E-2 2.099628E-1 5.000000E+0 1.455477E-1 9.556884E-2 2.132316E-1 5.100000E+0 1.478140E-1 9.714105E-2 2.165460E-1 5.200000E+0 1.501171E-1 9.871817E-2 2.199124E-1 5.300000E+0 1.524585E-1 1.002987E-1 2.233397E-1 5.400000E+0 1.548411E-1 1.018812E-1 2.268387E-1 5.500000E+0 1.572685E-1 1.034636E-1 2.304196E-1 5.600000E+0 1.597452E-1 1.050436E-1 2.340888E-1 5.700000E+0 1.622761E-1 1.066175E-1 2.378542E-1 5.800000E+0 1.648668E-1 1.081806E-1 2.417265E-1 5.900000E+0 1.675232E-1 1.097255E-1 2.457178E-1 6.000000E+0 1.702512E-1 1.112414E-1 2.498416E-1 6.100000E+0 1.730571E-1 1.127118E-1 2.541126E-1 6.200000E+0 1.759464E-1 1.141105E-1 2.585462E-1 6.300000E+0 1.789243E-1 1.153934E-1 2.631584E-1 6.400000E+0 1.819946E-1 1.164793E-1 2.679656E-1 6.500000E+0 1.851592E-1 1.171853E-1 2.729845E-1 6.600000E+0 1.884169E-1 1.168925E-1 2.782312E-1 | [GND Clamp] -3.300000E+0 -5.392243E+0 -5.429626E+0 -5.412132E+0 -3.200000E+0 -5.163742E+0 -5.204373E+0 -5.177463E+0 -3.100000E+0 -4.935355E+0 -4.979251E+0 -4.942892E+0 -3.000000E+0 -4.707095E+0 -4.754270E+0 -4.708427E+0 -2.900000E+0 -4.478973E+0 -4.529446E+0 -4.474081E+0 -2.800000E+0 -4.251004E+0 -4.304793E+0 -4.239864E+0 -2.700000E+0 -4.023204E+0 -4.080329E+0 -4.005793E+0 -2.600000E+0 -3.795593E+0 -3.856075E+0 -3.771883E+0 -2.500000E+0 -3.568192E+0 -3.632056E+0 -3.538157E+0 -2.400000E+0 -3.341030E+0 -3.408300E+0 -3.304638E+0 -2.300000E+0 -3.114140E+0 -3.184843E+0 -3.071356E+0 -2.200000E+0 -2.887561E+0 -2.961726E+0 -2.838348E+0 -2.100000E+0 -2.661342E+0 -2.739001E+0 -2.605661E+0 -2.000000E+0 -2.435547E+0 -2.516731E+0 -2.373352E+0 -1.900000E+0 -2.210253E+0 -2.294999E+0 -2.141499E+0 -1.800000E+0 -1.985567E+0 -2.073907E+0 -1.910202E+0 -1.700000E+0 -1.761627E+0 -1.853593E+0 -1.679602E+0 -1.600000E+0 -1.538627E+0 -1.634244E+0 -1.449900E+0 -1.500000E+0 -1.316845E+0 -1.416119E+0 -1.221389E+0 -1.400000E+0 -1.096702E+0 -1.199599E+0 -9.945448E-1 -1.300000E+0 -8.788894E-1 -9.852753E-1 -7.701803E-1 -1.200000E+0 -6.645847E-1 -7.740962E-1 -5.498765E-1 -1.100000E+0 -4.561728E-1 -5.677993E-1 -3.373206E-1 -1.000000E+0 -2.593663E-1 -3.699467E-1 -1.443047E-1 -9.000000E-1 -9.243518E-2 -1.893887E-1 -2.510874E-2 -8.000000E-1 -1.181491E-2 -5.302039E-2 -9.652120E-3 -7.000000E-1 -2.625553E-3 -5.179831E-3 -4.750336E-3 -6.000000E-1 -7.125432E-4 -5.375813E-4 -1.240752E-3 -5.000000E-1 -8.269244E-5 -7.128355E-5 -1.126995E-4 -4.000000E-1 -5.044372E-6 -7.028966E-6 -3.916156E-6 -3.000000E-1 -1.920483E-7 -4.756066E-7 -6.405361E-8 -2.000000E-1 -5.206024E-9 -2.405051E-8 -7.125565E-10 -1.000000E-1 -1.281096E-10 -9.292872E-10 -3.550599E-11 4.440892E-16 -2.640478E-11 -3.764143E-11 -2.880000E-11 1.000000E-1 -2.303241E-11 -6.577905E-12 -2.709838E-11 2.000000E-1 -2.115030E-11 -5.837553E-13 -2.538136E-11 3.000000E-1 -1.933165E-11 3.058886E-12 -2.366529E-11 4.000000E-1 -1.754841E-11 6.396439E-12 -2.203260E-11 5.000000E-1 -1.577005E-11 9.625189E-12 -2.040168E-11 6.000000E-1 -1.404876E-11 1.272005E-11 -1.854339E-11 7.000000E-1 -1.215872E-11 1.586287E-11 -1.679856E-11 8.000000E-1 -1.038325E-11 1.888578E-11 -1.528244E-11 9.000000E-1 -8.717915E-12 2.190781E-11 -1.342260E-11 1.000000E+0 -6.829204E-12 2.503953E-11 -1.201883E-11 1.100000E+0 -4.824585E-12 2.805578E-11 -1.015987E-11 1.200000E+0 -3.161915E-12 3.118483E-11 -8.302692E-12 1.300000E+0 -1.728395E-12 3.408651E-11 -6.671996E-12 1.400000E+0 1.625366E-13 3.744294E-11 -4.813039E-12 1.500000E+0 2.279066E-12 4.011724E-11 -2.954081E-12 1.600000E+0 3.714362E-12 4.369927E-11 -1.777245E-12 1.700000E+0 5.377032E-12 4.637268E-11 -3.739231E-13 1.800000E+0 7.265300E-12 4.949996E-11 1.483258E-12 1.900000E+0 8.929746E-12 5.240075E-11 4.024336E-12 2.000000E+0 1.081801E-11 5.575629E-11 4.972911E-12 2.100000E+0 1.271161E-11 5.865530E-11 6.831868E-12 2.200000E+0 1.437250E-11 6.178524E-11 8.691714E-12 2.300000E+0 1.558220E-11 6.468603E-11 1.054801E-11 2.400000E+0 1.814904E-11 6.826895E-11 1.240785E-11 2.500000E+0 1.981348E-11 7.141665E-11 1.380940E-11 2.600000E+0 2.147615E-11 7.508660E-11 1.567102E-11 2.700000E+0 2.314415E-11 7.778667E-11 1.661782E-11 2.800000E+0 2.535927E-11 8.092194E-11 1.847589E-11 2.900000E+0 2.647660E-11 8.405721E-11 2.033573E-11 3.000000E+0 2.861178E-11 9.928058E-11 2.178524E-11 3.100000E+0 3.027800E-11 1.173959E-10 2.340705E-11 3.200000E+0 3.287326E-11 1.218758E-10 -3.506528E-11 3.300000E+0 4.418155E-11 1.258851E-10 -2.956924E-11 | [POWER Clamp] 0.0 4.418332E-11 9.882939E-11 3.811174E-11 -1.000000E-1 5.922374E-11 1.173959E-10 1.922444E-10 -2.000000E-1 6.311396E-11 1.218758E-10 2.381402E-10 -3.000000E-1 6.591705E-11 1.258869E-10 2.676472E-10 -4.000000E-1 6.797229E-11 1.297415E-10 2.888676E-10 -5.000000E-1 7.253220E-11 1.351061E-10 7.371881E-11 -6.000000E-1 7.604051E-11 1.395257E-10 7.592860E-11 -7.000000E-1 7.903367E-11 1.441975E-10 7.817036E-11 -8.000000E-1 8.153123E-11 1.483311E-10 8.086332E-11 -9.000000E-1 8.493473E-11 1.524754E-10 8.353496E-11 -1.000000E+0 8.742518E-11 1.570868E-10 8.713030E-11 -1.100000E+0 9.083578E-11 1.617053E-10 8.889955E-11 -1.200000E+0 9.243095E-11 1.658869E-10 9.249135E-11 -1.300000E+0 9.403323E-11 1.710134E-10 9.425349E-11 -1.400000E+0 9.926993E-11 1.747971E-10 9.875478E-11 -1.500000E+0 1.017817E-10 1.790745E-10 9.961099E-11 -1.600000E+0 1.033946E-10 1.829257E-10 1.022968E-10 -1.700000E+0 1.077325E-10 1.895515E-10 1.058886E-10 -1.800000E+0 1.084572E-10 1.934914E-10 1.076614E-10 -1.900000E+0 1.118963E-10 1.984049E-10 1.103366E-10 -2.000000E+0 1.153460E-10 2.033573E-10 1.139320E-10 -2.100000E+0 1.178897E-10 2.083844E-10 1.166107E-10 -2.200000E+0 1.213643E-10 2.143814E-10 1.174740E-10 -2.300000E+0 1.248495E-10 2.195613E-10 1.219753E-10 -2.400000E+0 1.256026E-10 2.248264E-10 1.237481E-10 -2.500000E+0 1.291021E-10 2.310863E-10 1.264304E-10 -2.600000E+0 1.335287E-10 2.365361E-10 1.291163E-10 -2.700000E+0 1.361258E-10 2.439080E-10 1.327045E-10 -2.800000E+0 1.387512E-10 2.495923E-10 1.344880E-10 -2.900000E+0 1.423110E-10 2.572023E-10 1.380762E-10 -3.000000E+0 1.449685E-10 2.640448E-10 1.398384E-10 -3.100000E+0 1.476224E-10 2.710472E-10 1.434373E-10 -3.200000E+0 1.521379E-10 2.791083E-10 1.452065E-10 -3.300000E+0 1.539249E-10 2.864269E-10 1.488125E-10 | [Ramp] dV/dt_r 1.583E+0/2.875E-10 1.289E+0/4.904E-10 1.867E+0/2.181E-10 dV/dt_f 1.700E+0/5.583E-10 1.383E+0/1.028E-9 1.954E+0/3.486E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.299999E+0 2.999999E+0 3.600000E+0 2.020202E-10 3.300002E+0 3.000003E+0 3.600001E+0 3.030303E-10 3.300001E+0 3.000002E+0 3.600000E+0 4.040404E-10 3.300001E+0 3.000001E+0 3.600000E+0 5.050505E-10 3.300000E+0 3.000000E+0 3.600000E+0 6.060606E-10 3.300000E+0 3.000000E+0 3.599999E+0 7.070707E-10 3.300000E+0 3.000001E+0 3.599999E+0 8.080808E-10 3.300001E+0 3.000001E+0 3.600000E+0 9.090909E-10 3.300002E+0 3.000004E+0 3.600001E+0 1.010101E-9 3.300004E+0 3.000006E+0 3.600004E+0 1.111111E-9 3.300006E+0 3.000008E+0 3.600006E+0 1.212121E-9 3.300008E+0 3.000010E+0 3.600008E+0 1.313131E-9 3.300010E+0 3.000013E+0 3.600009E+0 1.414141E-9 3.300015E+0 3.000023E+0 3.600011E+0 1.515152E-9 3.300023E+0 3.000035E+0 3.600010E+0 1.616162E-9 3.300039E+0 3.000053E+0 3.599889E+0 1.717172E-9 3.299984E+0 3.000083E+0 3.598948E+0 1.818182E-9 3.299424E+0 3.000028E+0 3.596355E+0 1.919192E-9 3.297735E+0 2.999496E+0 3.592640E+0 2.020202E-9 3.293844E+0 2.998756E+0 3.596372E+0 2.121212E-9 3.288635E+0 2.996880E+0 3.620132E+0 2.222222E-9 3.294918E+0 2.993594E+0 3.584910E+0 2.323232E-9 3.315564E+0 2.990088E+0 3.458823E+0 2.424242E-9 3.325014E+0 2.990973E+0 3.277118E+0 2.525253E-9 3.300481E+0 2.999034E+0 2.897935E+0 2.626263E-9 3.228920E+0 3.009700E+0 2.315108E+0 2.727273E-9 3.128797E+0 3.018181E+0 1.704451E+0 2.828283E-9 2.985561E+0 3.021700E+0 1.184356E+0 2.929293E-9 2.733330E+0 3.015086E+0 8.496587E-1 3.030303E-9 2.397224E+0 2.993279E+0 6.302867E-1 3.131313E-9 2.032895E+0 2.950965E+0 5.450723E-1 3.232323E-9 1.684181E+0 2.873258E+0 5.116740E-1 3.333333E-9 1.386302E+0 2.759635E+0 4.859304E-1 3.434343E-9 1.145713E+0 2.646013E+0 4.611670E-1 3.535354E-9 9.765395E-1 2.527562E+0 4.423429E-1 3.636364E-9 8.506775E-1 2.380271E+0 4.315986E-1 3.737374E-9 7.577389E-1 2.197655E+0 4.227610E-1 3.838384E-9 7.226387E-1 2.015039E+0 4.157719E-1 3.939394E-9 6.904421E-1 1.834495E+0 4.093843E-1 4.040404E-9 6.582455E-1 1.667284E+0 4.029968E-1 4.141414E-9 6.291354E-1 1.524741E+0 3.966092E-1 4.242424E-9 6.087149E-1 1.408285E+0 3.912335E-1 4.343434E-9 5.952922E-1 1.308910E+0 3.876990E-1 4.444444E-9 5.846622E-1 1.209536E+0 3.847530E-1 4.545455E-9 5.756776E-1 1.114594E+0 3.818071E-1 4.646465E-9 5.666930E-1 1.043200E+0 3.788611E-1 4.747475E-9 5.577084E-1 9.974256E-1 3.763392E-1 4.848485E-9 5.501797E-1 9.617470E-1 3.744813E-1 4.949495E-9 5.448650E-1 9.338785E-1 3.728244E-1 5.050505E-9 5.402133E-1 9.082728E-1 3.711675E-1 5.151515E-9 5.355615E-1 8.826671E-1 3.695106E-1 5.252525E-9 5.309098E-1 8.570615E-1 3.681393E-1 5.353535E-9 5.269749E-1 8.370186E-1 3.671562E-1 5.454545E-9 5.239888E-1 8.243379E-1 3.662838E-1 5.555556E-9 5.212693E-1 8.137265E-1 3.654113E-1 5.656566E-9 5.185499E-1 8.031150E-1 3.645389E-1 5.757576E-9 5.158304E-1 7.925035E-1 3.637915E-1 5.858586E-9 5.135908E-1 7.835708E-1 3.631931E-1 5.959596E-9 5.119079E-1 7.765857E-1 3.626342E-1 6.060606E-9 5.103703E-1 7.701092E-1 3.620753E-1 6.161616E-9 5.088328E-1 7.636327E-1 3.615164E-1 6.262626E-9 5.072953E-1 7.571562E-1 3.610775E-1 6.363636E-9 5.059958E-1 7.520369E-1 3.607644E-1 6.464646E-9 5.049398E-1 7.483056E-1 3.604820E-1 6.565657E-9 5.039420E-1 7.449066E-1 3.601996E-1 6.666667E-9 5.029443E-1 7.415077E-1 3.599172E-1 6.767677E-9 5.019465E-1 7.381087E-1 3.596693E-1 6.868687E-9 5.011547E-1 7.351812E-1 3.594535E-1 6.969697E-9 5.005494E-1 7.326806E-1 3.592447E-1 7.070707E-9 4.999843E-1 7.302720E-1 3.590359E-1 7.171717E-9 4.994192E-1 7.278634E-1 3.588271E-1 7.272727E-9 4.988541E-1 7.254549E-1 3.586781E-1 7.373737E-9 4.983769E-1 7.235887E-1 3.585784E-1 7.474747E-9 4.979705E-1 7.221588E-1 3.584883E-1 7.575758E-9 4.975775E-1 7.208117E-1 3.583982E-1 7.676768E-9 4.971845E-1 7.194646E-1 3.583081E-1 7.777778E-9 4.967915E-1 7.181175E-1 3.582209E-1 7.878788E-9 4.964958E-1 7.169571E-1 3.581358E-1 7.979798E-9 4.962700E-1 7.159305E-1 3.580511E-1 8.080808E-9 4.960553E-1 7.149253E-1 3.579665E-1 8.181818E-9 4.958406E-1 7.139202E-1 3.578818E-1 8.282828E-9 4.956260E-1 7.129151E-1 3.578315E-1 8.383838E-9 4.954425E-1 7.121642E-1 3.578039E-1 8.484848E-9 4.952790E-1 7.115757E-1 3.577792E-1 8.585859E-9 4.951180E-1 7.110083E-1 3.577546E-1 8.686869E-9 4.949570E-1 7.104408E-1 3.577300E-1 8.787879E-9 4.947960E-1 7.098733E-1 3.576972E-1 8.888889E-9 4.946841E-1 7.093844E-1 3.576596E-1 8.989899E-9 4.946000E-1 7.089404E-1 3.576215E-1 9.090909E-9 4.945185E-1 7.085005E-1 3.575835E-1 9.191919E-9 4.944371E-1 7.080606E-1 3.575454E-1 9.292929E-9 4.943556E-1 7.076207E-1 3.575301E-1 9.393939E-9 4.942829E-1 7.073066E-1 3.575267E-1 9.494949E-9 4.942145E-1 7.070564E-1 3.575240E-1 9.595960E-9 4.941465E-1 7.068097E-1 3.575214E-1 9.696970E-9 4.940784E-1 7.065630E-1 3.575187E-1 9.797980E-9 4.940103E-1 7.063162E-1 3.574977E-1 9.898990E-9 4.939687E-1 7.060762E-1 3.574682E-1 1.000000E-8 4.939392E-1 7.058391E-1 3.574385E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.608258E+0 2.106321E+0 3.084782E+0 1.010101E-10 2.608258E+0 2.106319E+0 3.084782E+0 2.020202E-10 2.608260E+0 2.106324E+0 3.084783E+0 3.030303E-10 2.608259E+0 2.106324E+0 3.084781E+0 4.040404E-10 2.608259E+0 2.106324E+0 3.084780E+0 5.050505E-10 2.608259E+0 2.106324E+0 3.084780E+0 6.060606E-10 2.608259E+0 2.106324E+0 3.084780E+0 7.070707E-10 2.608259E+0 2.106325E+0 3.084780E+0 8.080808E-10 2.608260E+0 2.106327E+0 3.084780E+0 9.090909E-10 2.608259E+0 2.106324E+0 3.084781E+0 1.010101E-9 2.608257E+0 2.106322E+0 3.084782E+0 1.111111E-9 2.608256E+0 2.106320E+0 3.084781E+0 1.212121E-9 2.608255E+0 2.106318E+0 3.084780E+0 1.313131E-9 2.608253E+0 2.106315E+0 3.084779E+0 1.414141E-9 2.608249E+0 2.106307E+0 3.084778E+0 1.515152E-9 2.608246E+0 2.106299E+0 3.084776E+0 1.616162E-9 2.608241E+0 2.106276E+0 3.084735E+0 1.717172E-9 2.608173E+0 2.106238E+0 3.084344E+0 1.818182E-9 2.607842E+0 2.106173E+0 3.082901E+0 1.919192E-9 2.607429E+0 2.106031E+0 3.080284E+0 2.020202E-9 2.606459E+0 2.106010E+0 3.078591E+0 2.121212E-9 2.603624E+0 2.106604E+0 3.064207E+0 2.222222E-9 2.599658E+0 2.107692E+0 2.913904E+0 2.323232E-9 2.573310E+0 2.107725E+0 2.484180E+0 2.424242E-9 2.472224E+0 2.101331E+0 1.815286E+0 2.525253E-9 2.248845E+0 2.080839E+0 1.000320E+0 2.626263E-9 1.885299E+0 2.040844E+0 3.984710E-1 2.727273E-9 1.414626E+0 1.973028E+0 1.464496E-1 2.828283E-9 9.338013E-1 1.847851E+0 3.413978E-2 2.929293E-9 5.033956E-1 1.680590E+0 2.146502E-2 3.030303E-9 2.317253E-1 1.480884E+0 1.327614E-2 3.131313E-9 1.033831E-1 1.243174E+0 9.483180E-3 3.232323E-9 4.872918E-2 9.948471E-1 7.084876E-3 3.333333E-9 3.072546E-2 7.541288E-1 5.760513E-3 3.434343E-9 2.133083E-2 5.187165E-1 4.436150E-3 3.535354E-9 1.461181E-2 3.228219E-1 3.190179E-3 3.636364E-9 1.092220E-2 2.035672E-1 2.412315E-3 3.737374E-9 9.406591E-3 1.298707E-1 2.208629E-3 3.838384E-9 7.890981E-3 7.449517E-2 2.016828E-3 3.939394E-9 6.375370E-3 4.419620E-2 1.846796E-3 4.040404E-9 4.940983E-3 3.313098E-2 1.683970E-3 4.141414E-9 3.779765E-3 2.630550E-2 1.521145E-3 4.242424E-9 3.039491E-3 2.197892E-2 1.358319E-3 4.343434E-9 2.665610E-3 1.765234E-2 1.214248E-3 4.444444E-9 2.410126E-3 1.332577E-2 1.103264E-3 4.545455E-9 2.160525E-3 1.011011E-2 1.002746E-3 4.646465E-9 1.910924E-3 8.738936E-3 9.022294E-4 4.747475E-9 1.661323E-3 7.939088E-3 8.017123E-4 4.848485E-9 1.475933E-3 7.139241E-3 7.162278E-4 4.949495E-9 1.363553E-3 6.339394E-3 6.536054E-4 5.050505E-9 1.254764E-3 5.541200E-3 5.978281E-4 5.151515E-9 1.145975E-3 4.745381E-3 5.420508E-4 5.252525E-9 1.037186E-3 3.950258E-3 4.862736E-4 5.353535E-9 9.436223E-4 3.155134E-3 4.386285E-4 5.454545E-9 8.643757E-4 2.360010E-3 4.017461E-4 5.555556E-9 7.858245E-4 1.874358E-3 3.678885E-4 5.656566E-9 7.072734E-4 1.776953E-3 3.340310E-4 5.757576E-9 6.287222E-4 1.785653E-3 3.001735E-4 5.858586E-9 5.735409E-4 1.794353E-3 2.718766E-4 5.959596E-9 5.365338E-4 1.803053E-3 2.500307E-4 6.060606E-9 5.003962E-4 1.703366E-3 2.298695E-4 6.161616E-9 4.642586E-4 1.484194E-3 2.097082E-4 6.262626E-9 4.281210E-4 1.234829E-3 1.895470E-4 6.363636E-9 3.944956E-4 9.854636E-4 1.724450E-4 6.464646E-9 3.624798E-4 7.360982E-4 1.584717E-4 6.565657E-9 3.305396E-4 6.207395E-4 1.452477E-4 6.666667E-9 2.985994E-4 6.358532E-4 1.320236E-4 6.767677E-9 2.666592E-4 6.810079E-4 1.187996E-4 6.868687E-9 2.471413E-4 7.261626E-4 1.088311E-4 6.969697E-9 2.341327E-4 7.713173E-4 1.018105E-4 7.070707E-9 2.214222E-4 7.392211E-4 9.542587E-5 7.171717E-9 2.087116E-4 6.404367E-4 8.904130E-5 7.272727E-9 1.960011E-4 5.279363E-4 8.265672E-5 7.373737E-9 1.814254E-4 4.154360E-4 7.659645E-5 7.474747E-9 1.660604E-4 3.029356E-4 7.079702E-5 7.575758E-9 1.506604E-4 2.660711E-4 6.504710E-5 7.676768E-9 1.352605E-4 2.872660E-4 5.929719E-5 7.777778E-9 1.198605E-4 3.188338E-4 5.354727E-5 7.878788E-9 1.142292E-4 3.504017E-4 4.955588E-5 7.979798E-9 1.118740E-4 3.819695E-4 4.682382E-5 8.080808E-9 1.096571E-4 3.645046E-4 4.429466E-5 8.181818E-9 1.074403E-4 3.135047E-4 4.176551E-5 8.282828E-9 1.052234E-4 2.575141E-4 3.923635E-5 8.383838E-9 9.812837E-5 2.015234E-4 3.675420E-5 8.484848E-9 8.977433E-5 1.455327E-4 3.430205E-5 8.585859E-9 8.137079E-5 1.344174E-4 3.185380E-5 8.686869E-9 7.296725E-5 1.506799E-4 2.940554E-5 8.787879E-9 6.456371E-5 1.701101E-4 2.695728E-5 8.888889E-9 6.359372E-5 1.895403E-4 2.539838E-5 8.989899E-9 6.403309E-5 2.089705E-4 2.434624E-5 9.090909E-9 6.452135E-5 1.977981E-4 2.334175E-5 9.191919E-9 6.500962E-5 1.699642E-4 2.233726E-5 9.292929E-9 6.549789E-5 1.408189E-4 2.133276E-5 9.393939E-9 6.088991E-5 1.116735E-4 2.018585E-5 9.494949E-9 5.562724E-5 8.252819E-5 1.896652E-5 9.595960E-9 5.034726E-5 8.119802E-5 1.774326E-5 9.696970E-9 4.506728E-5 9.337808E-5 1.651999E-5 9.797980E-9 3.978730E-5 1.060601E-4 1.529673E-5 9.898990E-9 4.485984E-5 1.187421E-4 1.416686E-5 1.000000E-8 5.069408E-5 1.314241E-4 1.307934E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 4.934768E-1 7.034578E-1 3.573701E-1 1.010101E-10 4.934736E-1 7.034577E-1 3.573694E-1 2.020202E-10 4.934681E-1 7.034482E-1 3.573680E-1 3.030303E-10 4.934726E-1 7.034505E-1 3.573711E-1 4.040404E-10 4.934772E-1 7.034527E-1 3.573742E-1 5.050505E-10 4.934815E-1 7.034550E-1 3.573771E-1 6.060606E-10 4.934820E-1 7.034577E-1 3.573757E-1 7.070707E-10 4.934799E-1 7.034605E-1 3.573717E-1 8.080808E-10 4.934797E-1 7.034617E-1 3.573712E-1 9.090909E-10 4.934786E-1 7.034600E-1 3.573710E-1 1.010101E-9 4.934796E-1 7.034603E-1 3.573708E-1 1.111111E-9 4.934796E-1 7.034601E-1 3.573706E-1 1.212121E-9 4.934782E-1 7.034588E-1 3.573704E-1 1.313131E-9 4.934768E-1 7.034575E-1 3.573701E-1 1.414141E-9 4.934754E-1 7.034562E-1 3.573675E-1 1.515152E-9 4.934761E-1 7.034519E-1 3.573697E-1 1.616162E-9 4.935042E-1 7.034299E-1 3.574702E-1 1.717172E-9 4.936526E-1 7.034070E-1 3.579825E-1 1.818182E-9 4.942081E-1 7.034521E-1 3.592705E-1 1.919192E-9 4.955436E-1 7.037484E-1 3.587384E-1 2.020202E-9 4.960792E-1 7.044749E-1 3.535489E-1 2.121212E-9 4.969856E-1 7.056299E-1 3.852564E-1 2.222222E-9 5.052855E-1 7.062534E-1 6.172929E-1 2.323232E-9 5.439092E-1 7.060111E-1 1.374507E+0 2.424242E-9 6.817766E-1 7.065915E-1 2.529208E+0 2.525253E-9 1.079793E+0 7.094887E-1 3.252722E+0 2.626263E-9 1.754939E+0 7.201099E-1 3.489779E+0 2.727273E-9 2.401339E+0 7.487928E-1 3.564799E+0 2.828283E-9 2.941776E+0 8.033865E-1 3.581726E+0 2.929293E-9 3.185944E+0 9.183454E-1 3.589341E+0 3.030303E-9 3.248346E+0 1.112382E+0 3.595658E+0 3.131313E-9 3.270638E+0 1.403487E+0 3.598214E+0 3.232323E-9 3.280240E+0 1.762923E+0 3.598972E+0 3.333333E-9 3.286627E+0 2.134976E+0 3.599315E+0 3.434343E-9 3.292644E+0 2.493722E+0 3.599511E+0 3.535354E-9 3.296414E+0 2.759114E+0 3.599625E+0 3.636364E-9 3.297278E+0 2.871838E+0 3.599739E+0 3.737374E-9 3.297919E+0 2.927993E+0 3.599844E+0 3.838384E-9 3.298354E+0 2.957637E+0 3.599900E+0 3.939394E-9 3.298724E+0 2.966190E+0 3.599901E+0 4.040404E-9 3.299093E+0 2.974046E+0 3.599901E+0 4.141414E-9 3.299462E+0 2.980946E+0 3.599901E+0 4.242424E-9 3.299727E+0 2.985927E+0 3.599902E+0 4.343434E-9 3.299802E+0 2.989147E+0 3.599907E+0 4.444444E-9 3.299817E+0 2.991387E+0 3.599915E+0 4.545455E-9 3.299831E+0 2.993088E+0 3.599923E+0 4.646465E-9 3.299845E+0 2.994789E+0 3.599931E+0 4.747475E-9 3.299858E+0 2.996490E+0 3.599938E+0 4.848485E-9 3.299868E+0 2.997723E+0 3.599942E+0 4.949495E-9 3.299877E+0 2.998246E+0 3.599942E+0 5.050505E-9 3.299886E+0 2.998557E+0 3.599943E+0 5.151515E-9 3.299895E+0 2.998867E+0 3.599943E+0 5.252525E-9 3.299903E+0 2.999177E+0 3.599944E+0 5.353535E-9 3.299907E+0 2.999402E+0 3.599947E+0 5.454545E-9 3.299911E+0 2.999512E+0 3.599951E+0 5.555556E-9 3.299914E+0 2.999591E+0 3.599956E+0 5.656566E-9 3.299918E+0 2.999669E+0 3.599960E+0 5.757576E-9 3.299921E+0 2.999748E+0 3.599964E+0 5.858586E-9 3.299924E+0 2.999798E+0 3.599966E+0 5.959596E-9 3.299926E+0 2.999816E+0 3.599965E+0 6.060606E-9 3.299929E+0 2.999825E+0 3.599965E+0 6.161616E-9 3.299931E+0 2.999834E+0 3.599964E+0 6.262626E-9 3.299933E+0 2.999843E+0 3.599964E+0 6.363636E-9 3.299935E+0 2.999853E+0 3.599966E+0 6.464646E-9 3.299937E+0 2.999866E+0 3.599969E+0 6.565657E-9 3.299938E+0 2.999879E+0 3.599973E+0 6.666667E-9 3.299940E+0 2.999892E+0 3.599976E+0 6.767677E-9 3.299941E+0 2.999905E+0 3.599979E+0 6.868687E-9 3.299943E+0 2.999912E+0 3.599979E+0 6.969697E-9 3.299945E+0 2.999912E+0 3.599978E+0 7.070707E-9 3.299947E+0 2.999911E+0 3.599977E+0 7.171717E-9 3.299948E+0 2.999910E+0 3.599976E+0 7.272727E-9 3.299950E+0 2.999910E+0 3.599976E+0 7.373737E-9 3.299951E+0 2.999912E+0 3.599978E+0 7.474747E-9 3.299952E+0 2.999917E+0 3.599980E+0 7.575758E-9 3.299953E+0 2.999923E+0 3.599983E+0 7.676768E-9 3.299954E+0 2.999928E+0 3.599985E+0 7.777778E-9 3.299956E+0 2.999934E+0 3.599987E+0 7.878788E-9 3.299957E+0 2.999936E+0 3.599987E+0 7.979798E-9 3.299958E+0 2.999935E+0 3.599986E+0 8.080808E-9 3.299960E+0 2.999934E+0 3.599985E+0 8.181818E-9 3.299961E+0 2.999933E+0 3.599984E+0 8.282828E-9 3.299962E+0 2.999933E+0 3.599983E+0 8.383838E-9 3.299963E+0 2.999934E+0 3.599985E+0 8.484848E-9 3.299963E+0 2.999937E+0 3.599987E+0 8.585859E-9 3.299964E+0 2.999940E+0 3.599989E+0 8.686869E-9 3.299965E+0 2.999943E+0 3.599991E+0 8.787879E-9 3.299966E+0 2.999946E+0 3.599992E+0 8.888889E-9 3.299967E+0 2.999947E+0 3.599991E+0 8.989899E-9 3.299968E+0 2.999946E+0 3.599990E+0 9.090909E-9 3.299969E+0 2.999945E+0 3.599989E+0 9.191919E-9 3.299970E+0 2.999944E+0 3.599988E+0 9.292929E-9 3.299970E+0 2.999944E+0 3.599987E+0 9.393939E-9 3.299971E+0 2.999945E+0 3.599989E+0 9.494949E-9 3.299971E+0 2.999947E+0 3.599991E+0 9.595960E-9 3.299972E+0 2.999950E+0 3.599992E+0 9.696970E-9 3.299972E+0 2.999952E+0 3.599994E+0 9.797980E-9 3.299972E+0 2.999955E+0 3.599995E+0 9.898990E-9 3.299972E+0 2.999953E+0 3.599991E+0 1.000000E-8 3.299972E+0 2.999948E+0 3.599987E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -2.652099E-6 -5.940028E-7 -5.996575E-7 2.020202E-10 -7.199374E-6 -7.950082E-6 -1.737447E-6 3.030303E-10 -3.510563E-6 -5.642366E-6 9.838259E-7 4.040404E-10 1.782470E-7 -3.334650E-6 3.705099E-6 5.050505E-10 3.699069E-6 -1.065023E-6 6.232567E-6 6.060606E-10 3.850675E-6 4.116696E-7 4.919356E-6 7.070707E-10 1.306997E-6 7.214019E-7 1.384020E-6 8.080808E-10 -5.259266E-8 -1.403494E-7 1.282978E-6 9.090909E-10 -7.002996E-7 -1.883345E-6 1.019533E-6 1.010101E-9 -1.364548E-6 -3.582394E-6 7.560877E-7 1.111111E-9 -3.190542E-6 -6.003499E-6 4.926425E-7 1.212121E-9 -6.068747E-6 -9.094273E-6 2.291973E-7 1.313131E-9 -8.946952E-6 -1.218505E-5 -2.343196E-7 1.414141E-9 -1.182516E-5 -1.527582E-5 -2.803257E-6 1.515152E-9 -1.266152E-5 -2.070600E-5 -2.073423E-6 1.616162E-9 1.298772E-5 -4.097729E-5 7.958923E-5 1.717172E-9 1.575415E-4 -6.666328E-5 5.199233E-4 1.818182E-9 7.044941E-4 -4.568226E-5 1.775372E-3 1.919192E-9 1.902294E-3 1.879831E-4 4.819827E-4 2.020202E-9 9.769844E-4 8.193795E-4 -1.241412E-2 2.121212E-9 -5.242320E-3 1.913660E-3 -2.529843E-2 2.222222E-9 -1.805864E-2 2.769796E-3 3.588561E-2 2.323232E-9 -2.101900E-2 2.843710E-3 4.281101E-1 2.424242E-9 1.800347E-2 1.582302E-3 1.301616E+0 2.525253E-9 1.041795E-1 -2.244069E-3 2.213065E+0 2.626263E-9 3.905012E-1 -1.039949E-2 2.791612E+0 2.727273E-9 8.906148E-1 -2.031115E-2 2.989102E+0 2.828283E-9 1.487036E+0 -2.970738E-2 3.039057E+0 2.929293E-9 2.048550E+0 -3.705746E-2 3.059600E+0 3.030303E-9 2.384525E+0 -3.632974E-2 3.072332E+0 3.131313E-9 2.490055E+0 -3.407386E-3 3.077507E+0 3.232323E-9 2.534604E+0 8.999805E-2 3.080245E+0 3.333333E-9 2.563966E+0 2.748815E-1 3.082406E+0 3.434343E-9 2.580700E+0 5.408891E-1 3.083833E+0 3.535354E-9 2.588494E+0 8.325401E-1 3.084124E+0 3.636364E-9 2.593596E+0 1.130735E+0 3.084296E+0 3.737374E-9 2.597475E+0 1.405204E+0 3.084396E+0 3.838384E-9 2.601354E+0 1.622871E+0 3.084470E+0 3.939394E-9 2.604880E+0 1.778771E+0 3.084544E+0 4.040404E-9 2.606796E+0 1.884046E+0 3.084618E+0 4.141414E-9 2.607093E+0 1.951135E+0 3.084671E+0 4.242424E-9 2.607308E+0 1.989691E+0 3.084684E+0 4.343434E-9 2.607463E+0 2.028100E+0 3.084680E+0 4.444444E-9 2.607602E+0 2.054553E+0 3.084676E+0 4.545455E-9 2.607742E+0 2.065077E+0 3.084672E+0 4.646465E-9 2.607881E+0 2.073286E+0 3.084672E+0 4.747475E-9 2.607978E+0 2.079332E+0 3.084677E+0 4.848485E-9 2.608014E+0 2.084456E+0 3.084686E+0 4.949495E-9 2.608035E+0 2.089579E+0 3.084694E+0 5.050505E-9 2.608056E+0 2.094702E+0 3.084702E+0 5.151515E-9 2.608077E+0 2.098806E+0 3.084708E+0 5.252525E-9 2.608093E+0 2.100901E+0 3.084711E+0 5.353535E-9 2.608101E+0 2.101932E+0 3.084713E+0 5.454545E-9 2.608109E+0 2.102669E+0 3.084715E+0 5.555556E-9 2.608116E+0 2.103243E+0 3.084717E+0 5.656566E-9 2.608123E+0 2.103817E+0 3.084720E+0 5.757576E-9 2.608129E+0 2.104391E+0 3.084723E+0 5.858586E-9 2.608133E+0 2.104962E+0 3.084727E+0 5.959596E-9 2.608137E+0 2.105276E+0 3.084731E+0 6.060606E-9 2.608141E+0 2.105412E+0 3.084734E+0 6.161616E-9 2.608144E+0 2.105549E+0 3.084737E+0 6.262626E-9 2.608148E+0 2.105685E+0 3.084738E+0 6.363636E-9 2.608150E+0 2.105820E+0 3.084739E+0 6.464646E-9 2.608153E+0 2.105894E+0 3.084739E+0 6.565657E-9 2.608155E+0 2.105933E+0 3.084740E+0 6.666667E-9 2.608158E+0 2.105972E+0 3.084741E+0 6.767677E-9 2.608161E+0 2.106011E+0 3.084744E+0 6.868687E-9 2.608163E+0 2.106050E+0 3.084746E+0 6.969697E-9 2.608166E+0 2.106072E+0 3.084749E+0 7.070707E-9 2.608169E+0 2.106087E+0 3.084751E+0 7.171717E-9 2.608171E+0 2.106101E+0 3.084753E+0 7.272727E-9 2.608173E+0 2.106116E+0 3.084753E+0 7.373737E-9 2.608175E+0 2.106131E+0 3.084753E+0 7.474747E-9 2.608177E+0 2.106139E+0 3.084753E+0 7.575758E-9 2.608179E+0 2.106146E+0 3.084753E+0 7.676768E-9 2.608181E+0 2.106152E+0 3.084754E+0 7.777778E-9 2.608182E+0 2.106159E+0 3.084756E+0 7.878788E-9 2.608184E+0 2.106165E+0 3.084758E+0 7.979798E-9 2.608186E+0 2.106170E+0 3.084760E+0 8.080808E-9 2.608188E+0 2.106174E+0 3.084761E+0 8.181818E-9 2.608190E+0 2.106178E+0 3.084762E+0 8.282828E-9 2.608191E+0 2.106183E+0 3.084762E+0 8.383838E-9 2.608193E+0 2.106187E+0 3.084762E+0 8.484848E-9 2.608194E+0 2.106188E+0 3.084762E+0 8.585859E-9 2.608195E+0 2.106188E+0 3.084761E+0 8.686869E-9 2.608197E+0 2.106188E+0 3.084762E+0 8.787879E-9 2.608198E+0 2.106189E+0 3.084764E+0 8.888889E-9 2.608199E+0 2.106189E+0 3.084765E+0 8.989899E-9 2.608201E+0 2.106192E+0 3.084767E+0 9.090909E-9 2.608202E+0 2.106195E+0 3.084768E+0 9.191919E-9 2.608203E+0 2.106198E+0 3.084769E+0 9.292929E-9 2.608205E+0 2.106201E+0 3.084768E+0 9.393939E-9 2.608206E+0 2.106204E+0 3.084768E+0 9.494949E-9 2.608206E+0 2.106205E+0 3.084767E+0 9.595960E-9 2.608207E+0 2.106206E+0 3.084766E+0 9.696970E-9 2.608208E+0 2.106206E+0 3.084767E+0 9.797980E-9 2.608208E+0 2.106207E+0 3.084768E+0 9.898990E-9 2.608207E+0 2.106207E+0 3.084769E+0 1.000000E-8 2.608206E+0 2.106202E+0 3.084770E+0 | |[End data_o | |====================================================================== | [Model] cntrl_oeb Model_type Input Vinh=2.0 Vinl=.8 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.136951E+0 -2.041705E+0 -3.200000E+0 -1.998718E+0 -2.048857E+0 -1.953816E+0 -3.100000E+0 -1.910854E+0 -1.960815E+0 -1.865962E+0 -3.000000E+0 -1.823042E+0 -1.872828E+0 -1.778145E+0 -2.900000E+0 -1.735287E+0 -1.784901E+0 -1.690370E+0 -2.800000E+0 -1.647592E+0 -1.697041E+0 -1.602640E+0 -2.700000E+0 -1.559965E+0 -1.609254E+0 -1.514961E+0 -2.600000E+0 -1.472413E+0 -1.521549E+0 -1.427339E+0 -2.500000E+0 -1.384944E+0 -1.433934E+0 -1.339783E+0 -2.400000E+0 -1.297569E+0 -1.346422E+0 -1.252302E+0 -2.300000E+0 -1.210300E+0 -1.259024E+0 -1.164906E+0 -2.200000E+0 -1.123150E+0 -1.171758E+0 -1.077610E+0 -2.100000E+0 -1.036140E+0 -1.084642E+0 -9.904305E-1 -2.000000E+0 -9.492908E-1 -9.977012E-1 -9.033894E-1 -1.900000E+0 -8.626323E-1 -9.109655E-1 -8.165144E-1 -1.800000E+0 -7.762027E-1 -8.244739E-1 -7.298424E-1 -1.700000E+0 -6.900527E-1 -7.382777E-1 -6.434235E-1 -1.600000E+0 -6.042528E-1 -6.524459E-1 -5.573287E-1 -1.500000E+0 -5.189035E-1 -5.670744E-1 -4.716631E-1 -1.400000E+0 -4.341557E-1 -4.823018E-1 -3.865948E-1 -1.300000E+0 -3.502547E-1 -3.983394E-1 -3.024024E-1 -1.200000E+0 -2.676132E-1 -3.155363E-1 -2.196266E-1 -1.100000E+0 -1.870499E-1 -2.344933E-1 -1.394934E-1 -1.000000E+0 -1.104660E-1 -1.564364E-1 -6.575687E-2 -9.000000E-1 -4.369648E-2 -8.430201E-2 -1.590337E-2 -8.000000E-1 -6.751898E-3 -2.687543E-2 -8.150195E-3 -7.000000E-1 -1.876732E-3 -2.843239E-3 -4.875679E-3 -6.000000E-1 -7.422966E-4 -3.009665E-4 -1.488805E-3 -5.000000E-1 -1.045068E-4 -6.389036E-5 -1.644202E-4 -4.000000E-1 -6.741564E-6 -7.718712E-6 -6.206934E-6 -3.000000E-1 -2.627550E-7 -5.403646E-7 -1.049564E-7 -2.000000E-1 -7.320951E-9 -2.796453E-8 -1.169849E-9 -1.000000E-1 -1.580285E-10 -1.120754E-9 -1.364719E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.025380E-12 8.730851E-12 -3.022083E-12 2.000000E-1 -1.304623E-12 1.167444E-11 -2.455369E-12 3.000000E-1 -6.623590E-13 1.299405E-11 -1.889378E-12 4.000000E-1 -2.908775E-14 1.412404E-11 -1.324052E-12 5.000000E-1 6.012969E-13 1.520340E-11 -7.585044E-13 6.000000E-1 1.230571E-12 1.626300E-11 -1.927347E-13 7.000000E-1 1.859402E-12 1.731238E-11 3.730349E-13 8.000000E-1 2.486900E-12 1.835643E-11 9.379164E-13 9.000000E-1 3.115730E-12 1.939694E-11 1.503686E-12 1.000000E+0 3.743672E-12 2.043610E-11 2.068568E-12 1.100000E+0 4.371614E-12 2.147350E-11 2.634337E-12 1.200000E+0 4.998668E-12 2.251000E-11 3.200107E-12 1.300000E+0 5.628387E-12 2.354562E-11 3.765876E-12 1.400000E+0 6.254553E-12 2.458124E-11 4.331646E-12 1.500000E+0 6.882495E-12 2.561596E-11 4.896528E-12 1.600000E+0 7.509549E-12 2.665069E-11 5.461409E-12 1.700000E+0 8.138379E-12 2.768631E-11 6.027179E-12 1.800000E+0 8.765433E-12 2.872104E-11 6.592948E-12 1.900000E+0 9.392487E-12 2.975577E-11 7.158718E-12 2.000000E+0 1.002043E-11 3.078961E-11 7.723599E-12 2.100000E+0 1.064926E-11 3.182345E-11 8.286705E-12 2.200000E+0 1.127631E-11 3.285907E-11 8.853363E-12 2.300000E+0 1.190514E-11 3.389646E-11 9.418244E-12 2.400000E+0 1.253220E-11 3.492852E-11 9.984902E-12 2.500000E+0 1.315925E-11 3.596592E-11 1.054978E-11 2.600000E+0 1.378631E-11 3.700509E-11 1.111466E-11 2.700000E+0 1.441514E-11 3.804426E-11 1.167955E-11 2.800000E+0 1.504397E-11 3.908520E-11 1.224620E-11 2.900000E+0 1.567280E-11 4.012970E-11 1.281109E-11 3.000000E+0 1.629985E-11 4.117420E-11 1.337774E-11 3.100000E+0 1.692868E-11 4.222225E-11 1.394085E-11 3.200000E+0 1.756106E-11 4.327386E-11 1.450751E-11 3.300000E+0 1.819167E-11 4.433257E-11 1.507061E-11 | [POWER Clamp] 0.0 1.819167E-11 4.117420E-11 1.676881E-11 -1.000000E-1 1.881873E-11 4.222225E-11 1.733547E-11 -2.000000E-1 1.945111E-11 4.327386E-11 1.790035E-11 -3.000000E-1 2.007816E-11 4.433257E-11 1.846523E-11 -4.000000E-1 2.071410E-11 4.538950E-11 1.903189E-11 -5.000000E-1 2.134826E-11 4.646064E-11 1.959677E-11 -6.000000E-1 2.198242E-11 4.753712E-11 2.016876E-11 -7.000000E-1 2.262013E-11 4.861892E-11 2.073364E-11 -8.000000E-1 2.325607E-11 4.971494E-11 2.130207E-11 -9.000000E-1 2.389555E-11 5.082871E-11 2.185985E-11 -1.000000E+0 2.453504E-11 5.195137E-11 2.242828E-11 -1.100000E+0 2.518164E-11 5.309890E-11 2.299672E-11 -1.200000E+0 2.583178E-11 5.425709E-11 2.356870E-11 -1.300000E+0 2.647483E-11 5.544725E-11 2.412648E-11 -1.400000E+0 2.712852E-11 5.665872E-11 2.469136E-11 -1.500000E+0 2.778222E-11 5.790573E-11 2.525979E-11 -1.600000E+0 2.844658E-11 5.918471E-11 2.582823E-11 -1.700000E+0 2.911804E-11 6.049921E-11 2.639311E-11 -1.800000E+0 2.978951E-11 6.187056E-11 2.696510E-11 -1.900000E+0 3.046808E-11 6.327744E-11 2.752643E-11 -2.000000E+0 3.115375E-11 6.475537E-11 2.809841E-11 -2.100000E+0 3.183587E-11 6.627949E-11 2.865974E-11 -2.200000E+0 3.254641E-11 6.788532E-11 2.923173E-11 -2.300000E+0 3.325341E-11 6.955510E-11 2.980372E-11 -2.400000E+0 3.396750E-11 7.130659E-11 3.036860E-11 -2.500000E+0 3.469936E-11 7.316111E-11 3.094058E-11 -2.600000E+0 3.543832E-11 7.510445E-11 3.150546E-11 -2.700000E+0 3.618795E-11 7.715436E-11 3.207745E-11 -2.800000E+0 3.695533E-11 7.931442E-11 3.264944E-11 -2.900000E+0 3.772983E-11 8.160592E-11 3.321432E-11 -3.000000E+0 3.852563E-11 8.402533E-11 3.378986E-11 -3.100000E+0 3.932499E-11 8.659394E-11 3.435829E-11 -3.200000E+0 4.015278E-11 8.931533E-11 3.493383E-11 -3.300000E+0 4.099832E-11 9.219303E-11 3.550582E-11 | |[End cntrl_oeb | |====================================================================== [End]