|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCXH16374 | Low Voltage 16-Bit D-Type Flip-Flop with Bushold | TSSOP-48 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcxh16374mtd_300.ibs | [File Rev] 3.3 | [Date] 01-Nov-00 1:00:58 PM | [Source] SPICE to IBIS Simulation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) 2000 Fairchild Semiconductor Corp | [Component] 74LCXH16374MTD Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp | [Package] R_pkg 120m 100m 140m L_pkg 1.76n 1.37n 3.57n C_pkg 0.12p 0.1p 0.25p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1 cntrl 140m 3.57n 0.2p 2 o0 data_o 130m 3.34n 0.15p 3 o1 data_o 130m 3.06n 0.15p 4 gnd GND 130m 2.62n 0.12p 5 o2 data_o 120m 2.23n 0.1p 6 o3 data_o 120m 1.76n 0.1p 7 vcc POWER 110m 1.65n 0.1p 8 o4 data_o 100m 1.59n 0.1p 9 o5 data_o 100m 1.54n 0.1p 10 gnd GND 100m 1.49n 0.1p 11 o6 data_o 100m 1.44n 0.1p 12 o7 data_o 100m 1.37n 0.1p 13 o8 data_o 100m 1.37n 0.1p 14 o9 data_o 100m 1.44n 0.1p 15 gnd GND 100m 1.49n 0.1p 16 o10 data_o 100m 1.54n 0.1p 17 o11 data_o 100m 1.59n 0.1p 18 vcc POWER 110m 1.65n 0.1p 19 o12 data_o 120m 1.76n 0.1p 20 o13 data_o 120m 2.23n 0.1p 21 gnd GND 130m 2.62n 0.12p 22 o14 data_o 130m 3.06n 0.15p 23 o15 data_o 130m 3.34n 0.15p 24 oe4 cntrl 140m 3.57n 0.2p 25 oe3 cntrl 140m 3.57n 0.2p 26 i15 data_i 130m 3.34n 0.25p 27 i14 data_i 130m 3.06n 0.15p 28 gnd GND 130m 2.62n 0.12p 29 i13 data_i 120m 2.23n 0.1p 30 i12 data_i 120m 1.76n 0.1p 31 vcc POWER 110m 1.65n 0.1p 32 i11 data_i 100m 1.59n 0.1p 33 i10 data_i 100m 1.54n 0.1p 34 gnd GND 100m 1.49n 0.1p 35 i9 data_i 100m 1.44n 0.1p 36 i8 data_i 100m 1.37n 0.1p 37 i7 data_i 100m 1.37n 0.1p 38 i6 data_i 100m 1.44n 0.1p 39 gnd GND 100m 1.49n 0.1p 40 i5 data_i 100m 1.59n 0.1p 41 i4 data_i 100m 1.59n 0.1p 42 vcc POWER 110m 1.65n 0.1p 43 i3 data_i 120m 1.76n 0.1p 44 i2 data_i 120m 2.23n 0.1p 45 gnd GND 130m 2.62n 0.12p 46 i1 data_i 130m 3.06n 0.15p 47 i0 data_i 130m 3.34n 0.25p 48 oe2 cntrl 140m 3.57n 0.2p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.091128E+0 -2.052238E+0 -2.133932E+0 -3.200000E+0 -2.003030E+0 -1.963632E+0 -2.046064E+0 -3.100000E+0 -1.914980E+0 -1.875065E+0 -1.958250E+0 -3.000000E+0 -1.826981E+0 -1.786542E+0 -1.870493E+0 -2.900000E+0 -1.739039E+0 -1.698067E+0 -1.782800E+0 -2.800000E+0 -1.651158E+0 -1.609644E+0 -1.695175E+0 -2.700000E+0 -1.563345E+0 -1.521279E+0 -1.607625E+0 -2.600000E+0 -1.475606E+0 -1.432978E+0 -1.520158E+0 -2.500000E+0 -1.387952E+0 -1.344748E+0 -1.432785E+0 -2.400000E+0 -1.300391E+0 -1.256600E+0 -1.345514E+0 -2.300000E+0 -1.212936E+0 -1.168543E+0 -1.258360E+0 -2.200000E+0 -1.125601E+0 -1.080590E+0 -1.171338E+0 -2.100000E+0 -1.038406E+0 -9.927592E-1 -1.084468E+0 -2.000000E+0 -9.513722E-1 -9.050706E-1 -9.977730E-1 -1.900000E+0 -8.645297E-1 -8.175518E-1 -9.112834E-1 -1.800000E+0 -7.779165E-1 -7.302392E-1 -8.250379E-1 -1.700000E+0 -6.915837E-1 -6.431823E-1 -7.390873E-1 -1.600000E+0 -6.056018E-1 -5.564515E-1 -6.535001E-1 -1.500000E+0 -5.200713E-1 -4.701510E-1 -5.683715E-1 -1.400000E+0 -4.351490E-1 -3.844526E-1 -4.838434E-1 -1.300000E+0 -3.510699E-1 -2.996276E-1 -4.001210E-1 -1.200000E+0 -2.682572E-1 -2.162153E-1 -3.175485E-1 -1.100000E+0 -1.875313E-1 -1.354310E-1 -2.367329E-1 -1.000000E+0 -1.108051E-1 -6.095096E-2 -1.588929E-1 -9.000000E-1 -4.394604E-2 -9.666037E-3 -8.695425E-2 -8.000000E-1 -6.965599E-3 -1.977527E-3 -2.965001E-2 -7.000000E-1 -2.062881E-3 -7.178223E-4 -5.368655E-3 -6.000000E-1 -9.012430E-4 -2.131833E-4 -2.177616E-3 -5.000000E-1 -2.363192E-4 -1.424775E-4 -1.102144E-3 -4.000000E-1 -1.115460E-4 -1.120287E-4 -3.216831E-4 -3.000000E-1 -7.826987E-5 -8.326098E-5 -9.817858E-5 -2.000000E-1 -5.152887E-5 -5.490583E-5 -5.127557E-5 -1.000000E-1 -2.546963E-5 -2.708967E-5 -2.472345E-5 0.0 -1.093922E-11 -8.086625E-12 -1.890693E-9 1.000000E-1 2.451640E-5 2.587868E-5 2.388303E-5 2.000000E-1 4.782806E-5 5.021058E-5 4.677705E-5 3.000000E-1 6.993841E-5 7.299759E-5 6.868606E-5 4.000000E-1 9.085105E-5 9.424210E-5 8.961074E-5 5.000000E-1 1.105691E-4 1.139468E-4 1.095283E-4 6.000000E-1 1.290877E-4 1.321147E-4 1.283184E-4 7.000000E-1 1.463315E-4 1.487467E-4 1.457394E-4 8.000000E-1 1.619653E-4 1.638066E-4 1.616129E-4 9.000000E-1 1.754864E-4 1.769418E-4 1.758443E-4 1.000000E+0 1.865651E-4 1.870300E-4 1.883141E-4 1.100000E+0 1.948394E-4 1.927474E-4 1.988365E-4 1.200000E+0 1.996255E-4 1.918669E-4 2.071337E-4 1.300000E+0 1.994980E-4 1.743531E-4 2.127719E-4 1.400000E+0 1.905645E-4 -6.939851E-5 2.150108E-4 1.500000E+0 1.469026E-4 -1.784969E-4 2.123702E-4 1.600000E+0 -1.529244E-4 -1.926402E-4 2.008924E-4 1.700000E+0 -2.055791E-4 -1.962450E-4 1.529880E-4 1.800000E+0 -2.193371E-4 -1.940176E-4 -1.452705E-4 1.900000E+0 -2.228783E-4 -1.875893E-4 -2.303241E-4 2.000000E+0 -2.206360E-4 -1.783879E-4 -2.485660E-4 2.100000E+0 -2.143968E-4 -1.674183E-4 -2.540407E-4 2.200000E+0 -2.050965E-4 -1.548648E-4 -2.527672E-4 2.300000E+0 -1.932850E-4 -1.407448E-4 -2.469914E-4 2.400000E+0 -1.793677E-4 -1.250748E-4 -2.378658E-4 2.500000E+0 -1.638505E-4 -1.078779E-4 -2.260800E-4 2.600000E+0 -1.471166E-4 -8.918143E-5 -2.120872E-4 2.700000E+0 -1.292712E-4 -6.901493E-5 -1.962004E-4 2.800000E+0 -1.103400E-4 -4.740881E-5 -1.786423E-4 2.900000E+0 -9.034072E-5 -2.439369E-5 -1.596301E-4 3.000000E+0 -6.929029E-5 1.113942E-11 -1.394634E-4 3.100000E+0 -4.720562E-5 2.546768E-5 -1.183585E-4 3.200000E+0 -2.410338E-5 5.164335E-5 -9.637894E-5 3.300000E+0 2.067400E-11 7.842711E-5 -7.354216E-5 | [POWER Clamp] -3.300000E+0 4.763724E-3 4.053042E-3 5.764592E-3 -3.200000E+0 4.571141E-3 3.883551E-3 5.538573E-3 -3.100000E+0 4.378657E-3 3.714137E-3 5.312682E-3 -3.000000E+0 4.186281E-3 3.544806E-3 5.086927E-3 -2.900000E+0 3.994022E-3 3.375568E-3 4.861324E-3 -2.800000E+0 3.801895E-3 3.206433E-3 4.635886E-3 -2.700000E+0 3.609912E-3 3.037414E-3 4.410630E-3 -2.600000E+0 3.418091E-3 2.868524E-3 4.185577E-3 -2.500000E+0 3.226451E-3 2.699780E-3 3.960748E-3 -2.400000E+0 3.035016E-3 2.531204E-3 3.736171E-3 -2.300000E+0 2.843813E-3 2.362822E-3 3.511879E-3 -2.200000E+0 2.652877E-3 2.194664E-3 3.287910E-3 -2.100000E+0 2.462252E-3 2.026772E-3 3.064311E-3 -2.000000E+0 2.271991E-3 1.859198E-3 2.841141E-3 -1.900000E+0 2.082163E-3 1.692011E-3 2.618472E-3 -1.800000E+0 1.892857E-3 1.525306E-3 2.396399E-3 -1.700000E+0 1.704196E-3 1.359215E-3 2.175041E-3 -1.600000E+0 1.516347E-3 1.193935E-3 1.954562E-3 -1.500000E+0 1.329552E-3 1.029770E-3 1.735185E-3 -1.400000E+0 1.144176E-3 8.672217E-4 1.517225E-3 -1.300000E+0 9.608032E-4 7.071674E-4 1.301155E-3 -1.200000E+0 7.804255E-4 5.521091E-4 1.087717E-3 -1.100000E+0 6.053883E-4 4.074868E-4 8.781563E-4 -1.000000E+0 4.401393E-4 2.960671E-4 6.746547E-4 -9.000000E-1 2.995198E-4 2.493151E-4 4.836440E-4 -8.000000E-1 2.197317E-4 2.194393E-4 3.175363E-4 -7.000000E-1 1.858881E-4 1.904022E-4 2.103884E-4 -6.000000E-1 1.577428E-4 1.617647E-4 1.655938E-4 -5.000000E-1 1.302369E-4 1.335361E-4 1.357944E-4 -4.000000E-1 1.031773E-4 1.057434E-4 1.075684E-4 -3.000000E-1 7.658091E-5 7.842711E-5 7.988640E-5 -2.000000E-1 5.048317E-5 5.164335E-5 5.270843E-5 -1.000000E-1 2.493386E-5 2.546768E-5 2.606455E-5 0.0 2.364163E-11 2.015344E-11 1.911851E-9 | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.0 Vmeas=1.50 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 3.276555E-1 3.232286E-1 3.396651E-1 -3.200000E+0 3.235697E-1 3.194789E-1 3.372601E-1 -3.100000E+0 3.178625E-1 3.140390E-1 3.326296E-1 -3.000000E+0 3.109632E-1 3.073845E-1 3.264222E-1 -2.900000E+0 3.031443E-1 2.997994E-1 3.190254E-1 -2.800000E+0 2.945932E-1 2.914722E-1 3.106950E-1 -2.700000E+0 2.854466E-1 2.825367E-1 3.016121E-1 -2.600000E+0 2.758088E-1 2.730938E-1 2.919117E-1 -2.500000E+0 2.657623E-1 2.632220E-1 2.816982E-1 -2.400000E+0 2.553743E-1 2.529841E-1 2.710554E-1 -2.300000E+0 2.447014E-1 2.424306E-1 2.600526E-1 -2.200000E+0 2.337923E-1 2.315968E-1 2.487482E-1 -2.100000E+0 2.226899E-1 2.205017E-1 2.371933E-1 -2.000000E+0 2.114323E-1 2.092227E-1 2.254333E-1 -1.900000E+0 2.000521E-1 1.979214E-1 2.135097E-1 -1.800000E+0 1.885818E-1 1.866606E-1 2.014609E-1 -1.700000E+0 1.770768E-1 1.754437E-1 1.893230E-1 -1.600000E+0 1.656038E-1 1.642658E-1 1.771310E-1 -1.500000E+0 1.541890E-1 1.531215E-1 1.649242E-1 -1.400000E+0 1.428343E-1 1.420058E-1 1.527506E-1 -1.300000E+0 1.315386E-1 1.309145E-1 1.406470E-1 -1.200000E+0 1.203016E-1 1.198455E-1 1.286252E-1 -1.100000E+0 1.091259E-1 1.088042E-1 1.166889E-1 -1.000000E+0 9.801908E-2 9.780807E-2 1.048431E-1 -9.000000E-1 8.701278E-2 8.694731E-2 9.309904E-2 -8.000000E-1 7.618046E-2 7.662973E-2 8.149271E-2 -7.000000E-1 6.580567E-2 6.689558E-2 7.009929E-2 -6.000000E-1 5.605905E-2 5.721204E-2 5.916207E-2 -5.000000E-1 4.648506E-2 4.754614E-2 4.887703E-2 -4.000000E-1 3.698738E-2 3.790670E-2 3.886302E-2 -3.000000E-1 2.757277E-2 2.830793E-2 2.896349E-2 -2.000000E-1 1.825571E-2 1.877019E-2 1.917646E-2 -1.000000E-1 9.055993E-3 9.321574E-3 9.515571E-3 0.0 -1.911866E-10 -2.937119E-10 -5.800069E-10 10.000000E-2 -8.769502E-3 -8.935068E-3 -9.276565E-3 2.000000E-1 -1.712908E-2 -1.725509E-2 -1.823400E-2 3.000000E-1 -2.507544E-2 -2.495985E-2 -2.686902E-2 4.000000E-1 -3.260535E-2 -3.204981E-2 -3.517834E-2 5.000000E-1 -3.971570E-2 -3.852640E-2 -4.315863E-2 6.000000E-1 -4.640354E-2 -4.439260E-2 -5.080658E-2 7.000000E-1 -5.266621E-2 -4.965376E-2 -5.811887E-2 8.000000E-1 -5.850142E-2 -5.431897E-2 -6.509224E-2 9.000000E-1 -6.390752E-2 -5.840321E-2 -7.172349E-2 1.000000E+0 -6.888377E-2 -6.193028E-2 -7.800952E-2 1.100000E+0 -7.343081E-2 -6.493641E-2 -8.394743E-2 1.200000E+0 -7.755140E-2 -6.747282E-2 -8.953459E-2 1.300000E+0 -8.125139E-2 -6.960481E-2 -9.476879E-2 1.400000E+0 -8.454116E-2 -7.140539E-2 -9.964842E-2 1.500000E+0 -8.743736E-2 -7.294544E-2 -1.041728E-1 1.600000E+0 -8.996465E-2 -7.428548E-2 -1.083424E-1 1.700000E+0 -9.215663E-2 -7.547240E-2 -1.121597E-1 1.800000E+0 -9.405505E-2 -7.654049E-2 -1.156300E-1 1.900000E+0 -9.570644E-2 -7.751432E-2 -1.187617E-1 2.000000E+0 -9.715726E-2 -7.841158E-2 -1.215685E-1 2.100000E+0 -9.844926E-2 -7.924526E-2 -1.240694E-1 2.200000E+0 -9.961681E-2 -8.002516E-2 -1.262897E-1 2.300000E+0 -1.006865E-1 -8.075886E-2 -1.282604E-1 2.400000E+0 -1.016780E-1 -8.145238E-2 -1.300159E-1 2.500000E+0 -1.026060E-1 -8.211061E-2 -1.315913E-1 2.600000E+0 -1.034811E-1 -8.273759E-2 -1.330194E-1 2.700000E+0 -1.043113E-1 -8.333670E-2 -1.343287E-1 2.800000E+0 -1.051027E-1 -8.391081E-2 -1.355423E-1 2.900000E+0 -1.058600E-1 -8.446238E-2 -1.366784E-1 3.000000E+0 -1.065870E-1 -8.499354E-2 -1.377508E-1 3.100000E+0 -1.072868E-1 -8.550616E-2 -1.387699E-1 3.200000E+0 -1.079619E-1 -8.600186E-2 -1.397436E-1 3.300000E+0 -1.086146E-1 -8.648209E-2 -1.406781E-1 3.400000E+0 -1.092467E-1 -8.694811E-2 -1.415781E-1 3.500000E+0 -1.098599E-1 -8.740108E-2 -1.424472E-1 3.600000E+0 -1.104555E-1 -8.784199E-2 -1.432886E-1 3.700000E+0 -1.110348E-1 -8.827178E-2 -1.441047E-1 3.800000E+0 -1.115990E-1 -8.869126E-2 -1.448976E-1 3.900000E+0 -1.121491E-1 -8.910118E-2 -1.456692E-1 4.000000E+0 -1.126860E-1 -8.950222E-2 -1.464209E-1 4.100000E+0 -1.132106E-1 -8.989498E-2 -1.471542E-1 4.200000E+0 -1.137236E-1 -9.028003E-2 -1.478702E-1 4.300000E+0 -1.142257E-1 -9.065788E-2 -1.485700E-1 4.400000E+0 -1.147175E-1 -9.102894E-2 -1.492545E-1 4.500000E+0 -1.151997E-1 -9.139390E-2 -1.499247E-1 4.600000E+0 -1.156728E-1 -9.175280E-2 -1.505814E-1 4.700000E+0 -1.161373E-1 -9.210630E-2 -1.512253E-1 4.800000E+0 -1.165937E-1 -9.245440E-2 -1.518570E-1 4.900000E+0 -1.170424E-1 -9.279780E-2 -1.524773E-1 5.000000E+0 -1.174838E-1 -9.313660E-2 -1.530865E-1 5.100000E+0 -1.179184E-1 -9.347120E-2 -1.536855E-1 5.200000E+0 -1.183464E-1 -9.380170E-2 -1.542745E-1 5.300000E+0 -1.187682E-1 -9.412830E-2 -1.548542E-1 5.400000E+0 -1.191842E-1 -9.445140E-2 -1.554249E-1 5.500000E+0 -1.195945E-1 -9.477120E-2 -1.559872E-1 5.600000E+0 -1.199997E-1 -9.508790E-2 -1.565412E-1 5.700000E+0 -1.203997E-1 -9.540150E-2 -1.570876E-1 5.800000E+0 -1.207951E-1 -9.571240E-2 -1.576265E-1 5.900000E+0 -1.211859E-1 -9.602070E-2 -1.581583E-1 6.000000E+0 -1.215724E-1 -9.632640E-2 -1.586835E-1 6.100000E+0 -1.219548E-1 -9.662990E-2 -1.592022E-1 6.200000E+0 -1.223334E-1 -9.693120E-2 -1.597148E-1 6.300000E+0 -1.227083E-1 -9.723050E-2 -1.602216E-1 6.400000E+0 -1.230798E-1 -9.752780E-2 -1.607227E-1 6.500000E+0 -1.234479E-1 -9.782330E-2 -1.612186E-1 6.600000E+0 -1.238129E-1 -9.811730E-2 -1.617093E-1 | [Pulldown] -3.300000E+0 -1.395100E-3 -1.261100E-3 -1.443500E-3 -3.200000E+0 -1.456200E-3 -1.318400E-3 -1.504700E-3 -3.100000E+0 -1.523100E-3 -1.381200E-3 -1.571300E-3 -3.000000E+0 -1.596300E-3 -1.450200E-3 -1.644100E-3 -2.900000E+0 -1.676900E-3 -1.526500E-3 -1.724100E-3 -2.800000E+0 -1.766200E-3 -1.611200E-3 -1.812200E-3 -2.700000E+0 -1.865500E-3 -1.706000E-3 -1.909900E-3 -2.600000E+0 -1.976700E-3 -1.812600E-3 -2.018800E-3 -2.500000E+0 -2.101900E-3 -1.933400E-3 -2.140700E-3 -2.400000E+0 -2.244100E-3 -2.071400E-3 -2.278500E-3 -2.300000E+0 -2.407000E-3 -2.230700E-3 -2.435200E-3 -2.200000E+0 -2.595100E-3 -2.416500E-3 -2.615100E-3 -2.100000E+0 -2.815300E-3 -2.635700E-3 -2.823700E-3 -2.000000E+0 -3.076000E-3 -2.898700E-3 -3.068200E-3 -1.900000E+0 -3.389700E-3 -3.219500E-3 -3.358900E-3 -1.800000E+0 -3.774200E-3 -3.619600E-3 -3.710200E-3 -1.700000E+0 -4.255800E-3 -4.132100E-3 -4.143300E-3 -1.600000E+0 -4.876500E-3 -4.811000E-3 -4.689100E-3 -1.500000E+0 -5.704800E-3 -5.750500E-3 -5.398000E-3 -1.400000E+0 -6.873300E-3 -7.155740E-3 -6.353900E-3 -1.300000E+0 -8.614310E-3 -9.416960E-3 -7.708700E-3 -1.200000E+0 -1.147535E-2 -1.365465E-2 -9.764050E-3 -1.100000E+0 -1.692478E-2 -2.391896E-2 -1.320243E-2 -1.000000E+0 -3.004394E-2 -5.994743E-2 -1.986723E-2 -9.000000E-1 -6.630387E-2 -1.113994E-1 -3.550101E-2 -8.000000E-1 -9.573582E-2 -1.080193E-1 -6.740754E-2 -7.000000E-1 -8.940805E-2 -9.645590E-2 -8.001370E-2 -6.000000E-1 -7.832041E-2 -8.361109E-2 -7.229207E-2 -5.000000E-1 -6.599233E-2 -7.023411E-2 -6.175835E-2 -4.000000E-1 -5.311908E-2 -5.657619E-2 -5.005757E-2 -3.000000E-1 -4.002824E-2 -4.268369E-2 -3.775199E-2 -2.000000E-1 -2.678622E-2 -2.859179E-2 -2.524853E-2 -1.000000E-1 -1.342898E-2 -1.434463E-2 -1.265125E-2 0.0 0.0 0.0 2.000000E-18 1.000000E-1 1.301276E-2 1.377142E-2 1.233854E-2 2.000000E-1 2.517149E-2 2.637506E-2 2.403198E-2 3.000000E-1 3.649817E-2 3.785307E-2 3.509254E-2 4.000000E-1 4.701442E-2 4.824607E-2 4.553238E-2 5.000000E-1 5.674131E-2 5.759229E-2 5.536352E-2 6.000000E-1 6.569900E-2 6.592625E-2 6.459775E-2 7.000000E-1 7.390632E-2 7.327707E-2 7.324649E-2 8.000000E-1 8.138004E-2 7.966623E-2 8.132067E-2 9.000000E-1 8.813396E-2 8.510617E-2 8.883047E-2 1.000000E+0 9.417759E-2 8.960356E-2 9.578498E-2 1.100000E+0 9.951467E-2 9.317572E-2 1.021917E-1 1.200000E+0 1.041427E-1 9.588394E-2 1.080560E-1 1.300000E+0 1.080563E-1 9.785843E-2 1.133798E-1 1.400000E+0 1.112594E-1 9.927582E-2 1.181611E-1 1.500000E+0 1.137866E-1 1.003057E-1 1.223932E-1 1.600000E+0 1.157195E-1 1.010773E-1 1.260666E-1 1.700000E+0 1.171757E-1 1.016778E-1 1.291755E-1 1.800000E+0 1.182778E-1 1.021631E-1 1.317308E-1 1.900000E+0 1.191285E-1 1.025688E-1 1.337733E-1 2.000000E+0 1.198037E-1 1.029181E-1 1.353749E-1 2.100000E+0 1.203554E-1 1.032262E-1 1.366243E-1 2.200000E+0 1.208192E-1 1.035035E-1 1.376070E-1 2.300000E+0 1.212189E-1 1.037574E-1 1.383936E-1 2.400000E+0 1.215711E-1 1.039930E-1 1.390372E-1 2.500000E+0 1.218871E-1 1.042141E-1 1.395762E-1 2.600000E+0 1.221752E-1 1.044236E-1 1.400376E-1 2.700000E+0 1.224414E-1 1.046237E-1 1.404407E-1 2.800000E+0 1.226901E-1 1.048161E-1 1.407991E-1 2.900000E+0 1.229247E-1 1.050022E-1 1.411228E-1 3.000000E+0 1.231478E-1 1.051832E-1 1.414192E-1 3.100000E+0 1.233616E-1 1.053601E-1 1.416936E-1 3.200000E+0 1.235677E-1 1.055338E-1 1.419503E-1 3.300000E+0 1.237676E-1 1.057051E-1 1.421925E-1 3.400000E+0 1.239627E-1 1.058750E-1 1.424230E-1 3.500000E+0 1.241542E-1 1.060443E-1 1.426439E-1 3.600000E+0 1.243432E-1 1.062139E-1 1.428571E-1 3.700000E+0 1.245309E-1 1.063877E-1 1.430643E-1 3.800000E+0 1.247189E-1 1.068077E-1 1.432670E-1 3.900000E+0 1.249263E-1 1.082507E-1 1.434669E-1 4.000000E+0 1.255158E-1 1.101129E-1 1.436676E-1 4.100000E+0 1.269653E-1 1.120878E-1 1.439170E-1 4.200000E+0 1.287727E-1 1.141162E-1 1.446481E-1 4.300000E+0 1.307089E-1 1.161727E-1 1.461821E-1 4.400000E+0 1.327154E-1 1.182514E-1 1.480806E-1 4.500000E+0 1.347660E-1 1.203505E-1 1.501221E-1 4.600000E+0 1.368530E-1 1.224710E-1 1.522462E-1 4.700000E+0 1.389738E-1 1.246153E-1 1.544241E-1 4.800000E+0 1.411285E-1 1.267871E-1 1.566463E-1 4.900000E+0 1.433191E-1 1.289904E-1 1.589093E-1 5.000000E+0 1.455477E-1 1.312268E-1 1.612122E-1 5.100000E+0 1.478140E-1 1.334893E-1 1.635550E-1 5.200000E+0 1.501171E-1 1.357739E-1 1.659357E-1 5.300000E+0 1.524585E-1 1.380835E-1 1.683535E-1 5.400000E+0 1.548411E-1 1.404213E-1 1.708091E-1 5.500000E+0 1.572685E-1 1.427906E-1 1.733047E-1 5.600000E+0 1.597452E-1 1.451946E-1 1.758431E-1 5.700000E+0 1.622761E-1 1.476367E-1 1.784281E-1 5.800000E+0 1.648668E-1 1.501200E-1 1.810644E-1 5.900000E+0 1.675232E-1 1.526469E-1 1.837572E-1 6.000000E+0 1.702512E-1 1.552187E-1 1.865124E-1 6.100000E+0 1.730571E-1 1.578352E-1 1.893363E-1 6.200000E+0 1.759464E-1 1.604930E-1 1.922356E-1 6.300000E+0 1.789243E-1 1.631840E-1 1.952171E-1 6.400000E+0 1.819946E-1 1.658921E-1 1.982876E-1 6.500000E+0 1.851592E-1 1.685857E-1 2.014531E-1 6.600000E+0 1.884169E-1 1.712001E-1 2.047193E-1 | [GND Clamp] -3.300000E+0 -5.392243E+0 -5.271856E+0 -5.543902E+0 -3.200000E+0 -5.163742E+0 -5.043134E+0 -5.314123E+0 -3.100000E+0 -4.935355E+0 -4.814507E+0 -5.084478E+0 -3.000000E+0 -4.707095E+0 -4.585984E+0 -4.854978E+0 -2.900000E+0 -4.478973E+0 -4.357575E+0 -4.625636E+0 -2.800000E+0 -4.251004E+0 -4.129293E+0 -4.396470E+0 -2.700000E+0 -4.023204E+0 -3.901152E+0 -4.167496E+0 -2.600000E+0 -3.795592E+0 -3.673167E+0 -3.938737E+0 -2.500000E+0 -3.568192E+0 -3.445360E+0 -3.710218E+0 -2.400000E+0 -3.341030E+0 -3.217754E+0 -3.481967E+0 -2.300000E+0 -3.114140E+0 -2.990378E+0 -3.254021E+0 -2.200000E+0 -2.887561E+0 -2.763268E+0 -3.026422E+0 -2.100000E+0 -2.661342E+0 -2.536467E+0 -2.799224E+0 -2.000000E+0 -2.435546E+0 -2.310034E+0 -2.572491E+0 -1.900000E+0 -2.210253E+0 -2.084040E+0 -2.346306E+0 -1.800000E+0 -1.985566E+0 -1.858585E+0 -2.120776E+0 -1.700000E+0 -1.761626E+0 -1.633803E+0 -1.896043E+0 -1.600000E+0 -1.538625E+0 -1.409884E+0 -1.672294E+0 -1.500000E+0 -1.316840E+0 -1.187113E+0 -1.449797E+0 -1.400000E+0 -1.096709E+0 -9.659624E-1 -1.228940E+0 -1.300000E+0 -8.788894E-1 -7.471820E-1 -1.010321E+0 -1.200000E+0 -6.645846E-1 -5.322862E-1 -7.949225E-1 -1.100000E+0 -4.561728E-1 -3.247636E-1 -5.845151E-1 -1.000000E+0 -2.593668E-1 -1.356363E-1 -3.827431E-1 -9.000000E-1 -9.243518E-2 -1.631207E-2 -1.986463E-1 -8.000000E-1 -1.181491E-2 -2.235265E-3 -5.954291E-2 -7.000000E-1 -2.625553E-3 -4.750034E-4 -9.636255E-3 -6.000000E-1 -7.125431E-4 -3.448462E-5 -3.100381E-3 -5.000000E-1 -8.269244E-5 -1.141937E-6 -1.035710E-3 -4.000000E-1 -5.044371E-6 -2.078272E-8 -1.801631E-4 -3.000000E-1 -1.920482E-7 -2.933511E-10 -1.706821E-5 -2.000000E-1 -5.206023E-9 -2.989312E-11 -1.074762E-6 -1.000000E-1 -1.281080E-10 -2.571850E-11 -4.533716E-8 0.0 -2.640478E-11 -2.400000E-11 -4.890391E-11 1.000000E-1 -2.304822E-11 -2.229835E-11 1.639465E-9 2.000000E-1 -2.115148E-11 -2.060577E-11 1.877100E-9 3.000000E-1 -1.938948E-11 -1.897042E-11 1.980010E-9 4.000000E-1 -1.755096E-11 -1.719216E-11 2.058537E-9 5.000000E-1 -1.582900E-11 -1.552805E-11 2.129681E-9 6.000000E-1 -1.416461E-11 -1.397829E-11 2.197995E-9 7.000000E-1 -1.238781E-11 -1.197287E-11 2.264823E-9 8.000000E-1 -1.049783E-11 -1.042177E-11 2.330622E-9 9.000000E-1 -8.834211E-12 -8.757384E-12 2.395985E-9 1.000000E+0 -6.945056E-12 -7.093492E-12 2.461214E-9 1.100000E+0 -5.054179E-12 -5.543344E-12 2.526014E-9 1.200000E+0 -3.391565E-12 -3.766709E-12 2.590749E-9 1.300000E+0 -1.729727E-12 -1.760703E-12 2.655441E-9 1.400000E+0 -2.945422E-13 1.676437E-14 2.719870E-9 1.500000E+0 2.049472E-12 1.341483E-12 2.784050E-9 1.600000E+0 3.484657E-12 3.118949E-12 2.849349E-9 1.700000E+0 5.147327E-12 4.669265E-12 2.913502E-9 1.800000E+0 7.037260E-12 6.447731E-12 2.978108E-9 1.900000E+0 8.700041E-12 8.224421E-12 3.042717E-9 2.000000E+0 1.058920E-11 1.000278E-11 3.106887E-9 2.100000E+0 1.225453E-11 1.178080E-11 3.171539E-9 2.200000E+0 1.391620E-11 1.313072E-11 3.235997E-9 2.300000E+0 1.512501E-11 1.584122E-11 3.300962E-9 2.400000E+0 1.769262E-11 1.846268E-11 3.365770E-9 2.500000E+0 1.981260E-11 2.161316E-11 3.431124E-9 2.600000E+0 2.147482E-11 2.247846E-11 3.495681E-9 2.700000E+0 2.268718E-11 2.425438E-11 3.561286E-9 2.800000E+0 2.444866E-11 2.603096E-11 3.627068E-9 2.900000E+0 2.602052E-11 2.735745E-11 3.693509E-9 3.000000E+0 2.815659E-11 3.543854E-11 3.760207E-9 3.100000E+0 2.936562E-11 4.583067E-11 3.827665E-9 3.200000E+0 3.241585E-11 4.887757E-11 3.895506E-9 3.300000E+0 4.372525E-11 5.146172E-11 3.942157E-9 | [POWER Clamp] -3.300000E+0 1.539351E-10 1.390381E-10 1.226605E-8 -3.200000E+0 1.512182E-10 1.355382E-10 1.167544E-8 -3.100000E+0 1.467151E-10 1.329474E-10 1.112277E-8 -3.000000E+0 1.440470E-10 1.303393E-10 1.060786E-8 -2.900000E+0 1.404832E-10 1.277432E-10 1.012782E-8 -2.800000E+0 1.378511E-10 1.242326E-10 9.681607E-9 -2.700000E+0 1.352167E-10 1.225393E-10 9.265435E-9 -2.600000E+0 1.326015E-10 1.208642E-10 8.881049E-9 -2.500000E+0 1.290981E-10 1.164402E-10 8.522895E-9 -2.400000E+0 1.255986E-10 1.147478E-10 8.190038E-9 -2.300000E+0 1.239311E-10 1.121534E-10 7.883338E-9 -2.200000E+0 1.204552E-10 1.095484E-10 7.598285E-9 -2.100000E+0 1.169793E-10 1.060472E-10 7.334898E-9 -2.000000E+0 1.153482E-10 1.061733E-10 7.091443E-9 -1.900000E+0 1.118927E-10 1.008558E-10 6.863447E-9 -1.800000E+0 1.084475E-10 9.825585E-11 6.654698E-9 -1.700000E+0 1.077360E-10 9.566126E-11 6.462623E-9 -1.600000E+0 1.033960E-10 9.305956E-11 6.281069E-9 -1.500000E+0 1.008744E-10 9.046119E-11 6.113889E-9 -1.400000E+0 9.835754E-11 8.696133E-11 5.959516E-9 -1.300000E+0 9.402634E-11 8.526735E-11 5.813743E-9 -1.200000E+0 9.243206E-11 8.265966E-11 5.680533E-9 -1.100000E+0 8.991918E-11 8.098589E-11 5.553899E-9 -1.000000E+0 8.651924E-11 7.656165E-11 5.434237E-9 -9.000000E-1 8.401901E-11 7.487100E-11 5.322907E-9 -8.000000E-1 8.152812E-11 7.195733E-11 5.217210E-9 -7.000000E-1 7.857359E-11 6.470868E-11 5.116762E-9 -6.000000E-1 7.603274E-11 5.950795E-11 5.020735E-9 -5.000000E-1 7.207479E-11 5.668310E-11 4.929685E-9 -4.000000E-1 6.796941E-11 5.404832E-11 4.841664E-9 -3.000000E-1 6.546230E-11 5.146350E-11 4.782146E-9 -2.000000E-1 6.265721E-11 4.887735E-11 4.755615E-9 -1.000000E-1 5.876788E-11 4.583045E-11 4.652072E-9 0.0 4.418155E-11 3.543810E-11 4.323337E-9 | [Ramp] dV/dt_r 1.585E+0/2.876E-10 1.435E+0/2.872E-10 1.762E+0/3.192E-10 dV/dt_f 1.698E+0/5.659E-10 1.559E+0/7.172E-10 1.835E+0/4.614E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.0 V_fixture_min=3.3 V_fixture_max=3.6 0.0 3.244756E+0 3.053160E+0 3.600000E+0 1.010101E-10 3.244756E+0 3.053160E+0 3.599999E+0 2.020202E-10 3.244759E+0 3.053164E+0 3.600002E+0 3.030303E-10 3.244758E+0 3.053163E+0 3.600002E+0 4.040404E-10 3.244757E+0 3.053161E+0 3.600001E+0 5.050505E-10 3.244756E+0 3.053160E+0 3.600001E+0 6.060606E-10 3.244756E+0 3.053160E+0 3.600001E+0 7.070707E-10 3.244757E+0 3.053161E+0 3.600003E+0 8.080808E-10 3.244757E+0 3.053162E+0 3.600005E+0 9.090909E-10 3.244758E+0 3.053162E+0 3.600006E+0 1.010101E-9 3.244761E+0 3.053163E+0 3.600008E+0 1.111111E-9 3.244765E+0 3.053163E+0 3.600010E+0 1.212121E-9 3.244767E+0 3.053164E+0 3.600012E+0 1.313131E-9 3.244767E+0 3.053165E+0 3.600014E+0 1.414141E-9 3.244771E+0 3.053174E+0 3.600020E+0 1.515152E-9 3.244769E+0 3.053183E+0 3.599985E+0 1.616162E-9 3.244730E+0 3.053198E+0 3.599732E+0 1.717172E-9 3.244659E+0 3.053229E+0 3.598997E+0 1.818182E-9 3.244356E+0 3.053127E+0 3.597113E+0 1.919192E-9 3.242582E+0 3.052318E+0 3.592249E+0 2.020202E-9 3.238510E+0 3.051243E+0 3.589250E+0 2.121212E-9 3.233738E+0 3.048602E+0 3.597728E+0 2.222222E-9 3.238923E+0 3.043765E+0 3.613774E+0 2.323232E-9 3.257062E+0 3.042710E+0 3.606737E+0 2.424242E-9 3.260990E+0 3.058923E+0 3.545047E+0 2.525253E-9 3.240283E+0 3.075884E+0 3.443443E+0 2.626263E-9 3.161615E+0 3.084729E+0 3.279704E+0 2.727273E-9 3.011376E+0 3.075714E+0 3.011550E+0 2.828283E-9 2.832963E+0 3.039288E+0 2.660768E+0 2.929293E-9 2.574673E+0 2.979819E+0 2.218199E+0 3.030303E-9 2.220242E+0 2.875813E+0 1.777568E+0 3.131313E-9 1.833028E+0 2.698846E+0 1.405856E+0 3.232323E-9 1.481025E+0 2.460030E+0 1.139115E+0 3.333333E-9 1.189372E+0 2.193452E+0 9.759071E-1 3.434343E-9 9.767242E-1 1.931300E+0 8.734138E-1 3.535354E-9 8.353998E-1 1.685340E+0 8.016624E-1 3.636364E-9 7.289982E-1 1.462893E+0 7.592795E-1 3.737374E-9 6.574996E-1 1.268722E+0 7.355063E-1 3.838384E-9 6.257313E-1 1.104501E+0 7.117331E-1 3.939394E-9 6.011391E-1 9.729213E-1 6.894118E-1 4.040404E-9 5.829925E-1 8.789987E-1 6.712879E-1 4.141414E-9 5.648459E-1 8.041906E-1 6.573989E-1 4.242424E-9 5.466994E-1 7.293826E-1 6.470488E-1 4.343434E-9 5.305739E-1 6.726197E-1 6.389128E-1 4.444444E-9 5.193127E-1 6.459321E-1 6.307769E-1 4.545455E-9 5.111910E-1 6.270781E-1 6.226409E-1 4.646465E-9 5.044583E-1 6.082241E-1 6.145049E-1 4.747475E-9 4.988415E-1 5.923673E-1 6.082581E-1 4.848485E-9 4.932248E-1 5.798904E-1 6.041416E-1 4.949495E-9 4.876081E-1 5.674134E-1 6.000251E-1 5.050505E-9 4.819914E-1 5.558603E-1 5.959086E-1 5.151515E-9 4.777026E-1 5.480578E-1 5.917922E-1 5.252525E-9 4.746895E-1 5.429713E-1 5.885086E-1 5.353535E-9 4.716765E-1 5.378847E-1 5.859939E-1 5.454545E-9 4.686634E-1 5.327982E-1 5.834792E-1 5.555556E-9 4.656504E-1 5.278906E-1 5.809646E-1 5.656566E-9 4.633336E-1 5.236761E-1 5.784499E-1 5.757576E-9 4.615638E-1 5.198911E-1 5.765660E-1 5.858586E-9 4.597939E-1 5.161061E-1 5.751581E-1 5.959596E-9 4.580241E-1 5.123211E-1 5.737501E-1 6.060606E-9 4.562543E-1 5.088879E-1 5.723422E-1 6.161616E-9 4.549186E-1 5.067623E-1 5.709343E-1 6.262626E-9 4.538603E-1 5.053227E-1 5.698198E-1 6.363636E-9 4.528021E-1 5.038830E-1 5.688852E-1 6.464646E-9 4.517439E-1 5.024434E-1 5.679505E-1 6.565657E-9 4.506857E-1 5.010032E-1 5.670159E-1 6.666667E-9 4.498965E-1 4.995609E-1 5.660813E-1 6.767677E-9 4.492459E-1 4.981176E-1 5.654235E-1 6.868687E-9 4.485952E-1 4.966744E-1 5.649021E-1 6.969697E-9 4.479446E-1 4.952311E-1 5.643806E-1 7.070707E-9 4.472940E-1 4.939647E-1 5.638592E-1 7.171717E-9 4.468199E-1 4.933123E-1 5.633377E-1 7.272727E-9 4.464180E-1 4.928796E-1 5.629233E-1 7.373737E-9 4.460160E-1 4.924470E-1 5.625504E-1 7.474747E-9 4.456140E-1 4.920143E-1 5.621775E-1 7.575758E-9 4.452121E-1 4.915459E-1 5.618046E-1 7.676768E-9 4.449234E-1 4.909570E-1 5.614317E-1 7.777778E-9 4.446705E-1 4.903338E-1 5.611943E-1 7.878788E-9 4.444176E-1 4.897106E-1 5.609972E-1 7.979798E-9 4.441648E-1 4.890874E-1 5.608002E-1 8.080808E-9 4.439119E-1 4.885677E-1 5.606031E-1 8.181818E-9 4.437357E-1 4.883879E-1 5.604061E-1 8.282828E-9 4.435776E-1 4.882819E-1 5.602442E-1 8.383838E-9 4.434195E-1 4.881758E-1 5.600900E-1 8.484848E-9 4.432613E-1 4.880698E-1 5.599358E-1 8.585859E-9 4.431032E-1 4.879246E-1 5.597815E-1 8.686869E-9 4.429951E-1 4.876538E-1 5.596273E-1 8.787879E-9 4.428951E-1 4.873636E-1 5.595432E-1 8.888889E-9 4.427951E-1 4.870734E-1 5.594696E-1 8.989899E-9 4.426951E-1 4.867832E-1 5.593959E-1 9.090909E-9 4.425951E-1 4.865572E-1 5.593223E-1 9.191919E-9 4.425285E-1 4.865331E-1 5.592486E-1 9.292929E-9 4.424652E-1 4.865283E-1 5.591819E-1 9.393939E-9 4.424019E-1 4.865235E-1 5.591157E-1 9.494949E-9 4.423385E-1 4.865187E-1 5.590496E-1 9.595960E-9 4.422752E-1 4.864776E-1 5.589834E-1 9.696970E-9 4.422331E-1 4.863242E-1 5.589172E-1 9.797980E-9 4.421918E-1 4.861663E-1 5.588900E-1 9.898990E-9 4.421506E-1 4.860083E-1 5.588640E-1 1.000000E-8 4.421093E-1 4.858504E-1 5.588379E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.608258E+0 2.351354E+0 2.901300E+0 1.010101E-10 2.608258E+0 2.351353E+0 2.901298E+0 2.020202E-10 2.608261E+0 2.351357E+0 2.901301E+0 3.030303E-10 2.608261E+0 2.351356E+0 2.901301E+0 4.040404E-10 2.608260E+0 2.351356E+0 2.901301E+0 5.050505E-10 2.608260E+0 2.351356E+0 2.901301E+0 6.060606E-10 2.608261E+0 2.351357E+0 2.901300E+0 7.070707E-10 2.608262E+0 2.351358E+0 2.901299E+0 8.080808E-10 2.608263E+0 2.351360E+0 2.901298E+0 9.090909E-10 2.608263E+0 2.351359E+0 2.901297E+0 1.010101E-9 2.608264E+0 2.351359E+0 2.901296E+0 1.111111E-9 2.608265E+0 2.351358E+0 2.901293E+0 1.212121E-9 2.608263E+0 2.351357E+0 2.901290E+0 1.313131E-9 2.608256E+0 2.351357E+0 2.901288E+0 1.414141E-9 2.608255E+0 2.351359E+0 2.901290E+0 1.515152E-9 2.608242E+0 2.351354E+0 2.901260E+0 1.616162E-9 2.608217E+0 2.351341E+0 2.901120E+0 1.717172E-9 2.608186E+0 2.351319E+0 2.900814E+0 1.818182E-9 2.608052E+0 2.351273E+0 2.900157E+0 1.919192E-9 2.607363E+0 2.351155E+0 2.897787E+0 2.020202E-9 2.606097E+0 2.351032E+0 2.894840E+0 2.121212E-9 2.604735E+0 2.351083E+0 2.889298E+0 2.222222E-9 2.604543E+0 2.351381E+0 2.867279E+0 2.323232E-9 2.583276E+0 2.347966E+0 2.784759E+0 2.424242E-9 2.496888E+0 2.329202E+0 2.530032E+0 2.525253E-9 2.317593E+0 2.271943E+0 2.096088E+0 2.626263E-9 1.962147E+0 2.151812E+0 1.485513E+0 2.727273E-9 1.507933E+0 1.925309E+0 8.506754E-1 2.828283E-9 1.054352E+0 1.623115E+0 4.344736E-1 2.929293E-9 6.234607E-1 1.269705E+0 2.201284E-1 3.030303E-9 2.703782E-1 8.715045E-1 7.591215E-2 3.131313E-9 1.242712E-1 5.082779E-1 4.866992E-2 3.232323E-9 5.553043E-2 2.468816E-1 3.211488E-2 3.333333E-9 3.360545E-2 1.134261E-1 2.147729E-2 3.434343E-9 1.963157E-2 4.123983E-2 1.263996E-2 3.535354E-9 1.328426E-2 2.920803E-2 9.046382E-3 3.636364E-9 1.184514E-2 2.211203E-2 8.379913E-3 3.737374E-9 1.040602E-2 1.651508E-2 7.259535E-3 3.838384E-9 8.966900E-3 1.172189E-2 6.338668E-3 3.939394E-9 7.326934E-3 9.065025E-3 5.417801E-3 4.040404E-9 5.333639E-3 7.698416E-3 4.496933E-3 4.141414E-9 3.794529E-3 6.331807E-3 3.576066E-3 4.242424E-9 3.188829E-3 4.965198E-3 2.926197E-3 4.343434E-9 2.852758E-3 3.747203E-3 2.650562E-3 4.444444E-9 2.516688E-3 2.912232E-3 2.374927E-3 4.545455E-9 2.180618E-3 2.418180E-3 2.099292E-3 4.646465E-9 1.844547E-3 2.121276E-3 1.823657E-3 4.747475E-9 1.616205E-3 1.906352E-3 1.628419E-3 4.848485E-9 1.509344E-3 1.691428E-3 1.523842E-3 4.949495E-9 1.402482E-3 1.476504E-3 1.419266E-3 5.050505E-9 1.295621E-3 1.261580E-3 1.314689E-3 5.151515E-9 1.188759E-3 1.111778E-3 1.210112E-3 5.252525E-9 1.083927E-3 1.024545E-3 1.105973E-3 5.353535E-9 9.809663E-4 9.373126E-4 1.002238E-3 5.454545E-9 8.780060E-4 8.500797E-4 8.985036E-4 5.555556E-9 7.750457E-4 7.628468E-4 7.947688E-4 5.656566E-9 6.720854E-4 6.923851E-4 6.910339E-4 5.757576E-9 6.111321E-4 6.351007E-4 6.290924E-4 5.858586E-9 5.818683E-4 5.778163E-4 5.986792E-4 5.959596E-9 5.526045E-4 5.205319E-4 5.682659E-4 6.060606E-9 5.233406E-4 4.632475E-4 5.378527E-4 6.161616E-9 4.940768E-4 4.236249E-4 5.074395E-4 6.262626E-9 4.550127E-4 3.952941E-4 4.676835E-4 6.363636E-9 4.099420E-4 3.669633E-4 4.222013E-4 6.464646E-9 3.648712E-4 3.386325E-4 3.767191E-4 6.565657E-9 3.198005E-4 3.103017E-4 3.312370E-4 6.666667E-9 2.747297E-4 2.858855E-4 2.857548E-4 6.767677E-9 2.561623E-4 2.634859E-4 2.665268E-4 6.868687E-9 2.506488E-4 2.410862E-4 2.602300E-4 6.969697E-9 2.451352E-4 2.186866E-4 2.539331E-4 7.070707E-9 2.396216E-4 1.962869E-4 2.476363E-4 7.171717E-9 2.341081E-4 1.822498E-4 2.413394E-4 7.272727E-9 2.154314E-4 1.716284E-4 2.226530E-4 7.373737E-9 1.916356E-4 1.610069E-4 1.991485E-4 7.474747E-9 1.678399E-4 1.503855E-4 1.756439E-4 7.575758E-9 1.440441E-4 1.397641E-4 1.521394E-4 7.676768E-9 1.202484E-4 1.305534E-4 1.286348E-4 7.777778E-9 1.161977E-4 1.217883E-4 1.240896E-4 7.878788E-9 1.180449E-4 1.130231E-4 1.252075E-4 7.979798E-9 1.198921E-4 1.042580E-4 1.263254E-4 8.080808E-9 1.217393E-4 9.549283E-5 1.274433E-4 8.181818E-9 1.235865E-4 9.069645E-5 1.285612E-4 8.282828E-9 1.130791E-4 8.683102E-5 1.184104E-4 8.383838E-9 9.985985E-5 8.296558E-5 1.057861E-4 8.484848E-9 8.664055E-5 7.910014E-5 9.316170E-5 8.585859E-9 7.342126E-5 7.523471E-5 8.053733E-5 8.686869E-9 6.020197E-5 6.991176E-5 6.791297E-5 8.787879E-9 6.204781E-5 6.435155E-5 6.923395E-5 8.888889E-9 6.614476E-5 5.879134E-5 7.263871E-5 8.989899E-9 7.024171E-5 5.323112E-5 7.604348E-5 9.090909E-9 7.433866E-5 4.767091E-5 7.944824E-5 9.191919E-9 7.843561E-5 4.705237E-5 8.285301E-5 9.292929E-9 6.926325E-5 4.692257E-5 7.416453E-5 9.393939E-9 5.893703E-5 4.679277E-5 6.442447E-5 9.494949E-9 4.861082E-5 4.666296E-5 5.468441E-5 9.595960E-9 3.828460E-5 4.653316E-5 4.494434E-5 9.696970E-9 2.795839E-5 4.279779E-5 3.520428E-5 9.797980E-9 3.875121E-5 3.891218E-5 4.481856E-5 9.898990E-9 5.019719E-5 3.502657E-5 5.503144E-5 1.000000E-8 6.164317E-5 3.114096E-5 6.524431E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 4.934768E-1 4.320953E-1 5.584351E-1 1.010101E-10 4.934737E-1 4.320954E-1 5.584347E-1 2.020202E-10 4.934682E-1 4.320918E-1 5.584304E-1 3.030303E-10 4.934726E-1 4.320930E-1 5.584365E-1 4.040404E-10 4.934771E-1 4.320942E-1 5.584426E-1 5.050505E-10 4.934814E-1 4.320953E-1 5.584484E-1 6.060606E-10 4.934819E-1 4.320954E-1 5.584464E-1 7.070707E-10 4.934798E-1 4.320945E-1 5.584399E-1 8.080808E-10 4.934797E-1 4.320933E-1 5.584400E-1 9.090909E-10 4.934786E-1 4.320926E-1 5.584393E-1 1.010101E-9 4.934797E-1 4.320911E-1 5.584386E-1 1.111111E-9 4.934802E-1 4.320898E-1 5.584379E-1 1.212121E-9 4.934805E-1 4.320894E-1 5.584373E-1 1.313131E-9 4.934827E-1 4.320896E-1 5.584360E-1 1.414141E-9 4.934804E-1 4.320853E-1 5.584304E-1 1.515152E-9 4.934781E-1 4.320786E-1 5.584347E-1 1.616162E-9 4.934883E-1 4.320783E-1 5.585289E-1 1.717172E-9 4.936046E-1 4.320840E-1 5.586987E-1 1.818182E-9 4.940753E-1 4.321826E-1 5.590378E-1 1.919192E-9 4.956520E-1 4.328096E-1 5.604882E-1 2.020202E-9 4.989888E-1 4.337292E-1 5.632504E-1 2.121212E-9 5.033900E-1 4.340823E-1 5.660401E-1 2.222222E-9 5.139150E-1 4.353285E-1 5.767493E-1 2.323232E-9 5.517495E-1 4.422065E-1 6.323817E-1 2.424242E-9 6.778474E-1 4.638034E-1 8.415498E-1 2.525253E-9 1.045929E+0 5.138008E-1 1.350860E+0 2.626263E-9 1.738221E+0 6.611738E-1 2.117525E+0 2.727273E-9 2.478696E+0 9.982339E-1 2.872582E+0 2.828283E-9 2.983104E+0 1.517886E+0 3.271217E+0 2.929293E-9 3.183038E+0 2.149287E+0 3.460386E+0 3.030303E-9 3.255997E+0 2.684039E+0 3.532254E+0 3.131313E-9 3.269236E+0 2.885703E+0 3.555951E+0 3.232323E-9 3.279114E+0 2.954956E+0 3.568366E+0 3.333333E-9 3.286667E+0 2.970824E+0 3.577549E+0 3.434343E-9 3.293117E+0 2.982719E+0 3.584547E+0 3.535354E-9 3.296267E+0 2.988425E+0 3.587508E+0 3.636364E-9 3.297207E+0 2.991976E+0 3.589677E+0 3.737374E-9 3.297884E+0 2.994817E+0 3.591241E+0 3.838384E-9 3.298302E+0 2.997207E+0 3.592550E+0 3.939394E-9 3.298720E+0 2.998384E+0 3.593858E+0 4.040404E-9 3.299137E+0 2.998770E+0 3.595166E+0 4.141414E-9 3.299555E+0 2.999030E+0 3.596256E+0 4.242424E-9 3.299803E+0 2.999203E+0 3.596859E+0 4.343434E-9 3.299814E+0 2.999376E+0 3.597222E+0 4.444444E-9 3.299826E+0 2.999549E+0 3.597584E+0 4.545455E-9 3.299838E+0 2.999722E+0 3.597947E+0 4.646465E-9 3.299849E+0 2.999822E+0 3.598270E+0 4.747475E-9 3.299860E+0 2.999835E+0 3.598515E+0 4.848485E-9 3.299869E+0 2.999848E+0 3.598725E+0 4.949495E-9 3.299878E+0 2.999860E+0 3.598934E+0 5.050505E-9 3.299887E+0 2.999873E+0 3.599144E+0 5.151515E-9 3.299896E+0 2.999883E+0 3.599315E+0 5.252525E-9 3.299903E+0 2.999889E+0 3.599418E+0 5.353535E-9 3.299907E+0 2.999896E+0 3.599492E+0 5.454545E-9 3.299911E+0 2.999902E+0 3.599567E+0 5.555556E-9 3.299916E+0 2.999908E+0 3.599642E+0 5.656566E-9 3.299920E+0 2.999914E+0 3.599703E+0 5.757576E-9 3.299923E+0 2.999918E+0 3.599743E+0 5.858586E-9 3.299925E+0 2.999922E+0 3.599776E+0 5.959596E-9 3.299927E+0 2.999926E+0 3.599808E+0 6.060606E-9 3.299929E+0 2.999930E+0 3.599841E+0 6.161616E-9 3.299931E+0 2.999933E+0 3.599865E+0 6.262626E-9 3.299933E+0 2.999935E+0 3.599877E+0 6.363636E-9 3.299935E+0 2.999937E+0 3.599885E+0 6.464646E-9 3.299937E+0 2.999939E+0 3.599893E+0 6.565657E-9 3.299939E+0 2.999941E+0 3.599901E+0 6.666667E-9 3.299941E+0 2.999943E+0 3.599908E+0 6.767677E-9 3.299942E+0 2.999946E+0 3.599916E+0 6.868687E-9 3.299944E+0 2.999948E+0 3.599923E+0 6.969697E-9 3.299945E+0 2.999950E+0 3.599930E+0 7.070707E-9 3.299947E+0 2.999952E+0 3.599937E+0 7.171717E-9 3.299948E+0 2.999954E+0 3.599942E+0 7.272727E-9 3.299950E+0 2.999955E+0 3.599942E+0 7.373737E-9 3.299951E+0 2.999956E+0 3.599941E+0 7.474747E-9 3.299952E+0 2.999957E+0 3.599941E+0 7.575758E-9 3.299954E+0 2.999958E+0 3.599940E+0 7.676768E-9 3.299955E+0 2.999959E+0 3.599942E+0 7.777778E-9 3.299956E+0 2.999961E+0 3.599945E+0 7.878788E-9 3.299957E+0 2.999963E+0 3.599949E+0 7.979798E-9 3.299958E+0 2.999964E+0 3.599953E+0 8.080808E-9 3.299959E+0 2.999966E+0 3.599957E+0 8.181818E-9 3.299960E+0 2.999967E+0 3.599959E+0 8.282828E-9 3.299961E+0 2.999967E+0 3.599958E+0 8.383838E-9 3.299962E+0 2.999968E+0 3.599957E+0 8.484848E-9 3.299963E+0 2.999969E+0 3.599956E+0 8.585859E-9 3.299964E+0 2.999969E+0 3.599954E+0 8.686869E-9 3.299965E+0 2.999970E+0 3.599955E+0 8.787879E-9 3.299966E+0 2.999972E+0 3.599958E+0 8.888889E-9 3.299967E+0 2.999973E+0 3.599961E+0 8.989899E-9 3.299967E+0 2.999974E+0 3.599964E+0 9.090909E-9 3.299968E+0 2.999975E+0 3.599967E+0 9.191919E-9 3.299969E+0 2.999976E+0 3.599968E+0 9.292929E-9 3.299970E+0 2.999976E+0 3.599967E+0 9.393939E-9 3.299970E+0 2.999976E+0 3.599966E+0 9.494949E-9 3.299971E+0 2.999976E+0 3.599964E+0 9.595960E-9 3.299972E+0 2.999977E+0 3.599963E+0 9.696970E-9 3.299973E+0 2.999978E+0 3.599964E+0 9.797980E-9 3.299972E+0 2.999978E+0 3.599967E+0 9.898990E-9 3.299972E+0 2.999979E+0 3.599969E+0 1.000000E-8 3.299972E+0 2.999980E+0 3.599972E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -2.551417E-6 5.438934E-8 -2.627829E-7 2.020202E-10 -7.120593E-6 -2.850343E-6 -3.855358E-6 3.030303E-10 -3.501822E-6 -1.744592E-6 8.720504E-7 4.040404E-10 1.169486E-7 -6.388410E-7 5.599459E-6 5.050505E-10 3.572336E-6 4.198932E-7 1.000627E-5 6.060606E-10 3.750064E-6 5.312130E-7 8.044639E-6 7.070707E-10 1.291194E-6 -1.967856E-7 2.117514E-6 8.080808E-10 -5.226098E-8 -8.192216E-7 1.211907E-6 9.090909E-10 -6.949230E-7 -1.504807E-6 5.326252E-7 1.010101E-9 -1.249742E-6 -2.520551E-6 -1.466569E-7 1.111111E-9 -1.982678E-6 -3.488178E-6 -8.259390E-7 1.212121E-9 -2.678356E-6 -4.113503E-6 -1.505221E-6 1.313131E-9 -3.262409E-6 -4.745067E-6 -2.674478E-6 1.414141E-9 -6.552341E-6 -9.415604E-6 -7.753659E-6 1.515152E-9 -9.842273E-6 -1.873818E-5 -4.289707E-6 1.616162E-9 -1.029353E-6 -2.271867E-5 8.303195E-5 1.717172E-9 1.099014E-4 -2.077781E-5 2.411585E-4 1.818182E-9 5.892771E-4 6.489838E-5 5.782523E-4 1.919192E-9 1.203188E-3 6.547171E-4 1.728933E-3 2.020202E-9 -1.347644E-3 1.676792E-3 1.999552E-3 2.121212E-9 -5.397157E-3 2.192314E-3 -4.001215E-3 2.222222E-9 -1.325945E-2 1.195471E-3 -2.077474E-2 2.323232E-9 -2.654220E-2 -4.354893E-3 -3.336857E-2 2.424242E-9 -1.979821E-2 -1.459011E-2 -9.407579E-4 2.525253E-9 8.668485E-2 -2.837745E-2 1.643397E-1 2.626263E-9 3.724224E-1 -3.571386E-2 5.054802E-1 2.727273E-9 8.293490E-1 1.473130E-2 9.916950E-1 2.828283E-9 1.440302E+0 1.947768E-1 1.587638E+0 2.929293E-9 2.008928E+0 5.283043E-1 2.169006E+0 3.030303E-9 2.374798E+0 1.053169E+0 2.604136E+0 3.131313E-9 2.484478E+0 1.587959E+0 2.747074E+0 3.232323E-9 2.533280E+0 1.951738E+0 2.804445E+0 3.333333E-9 2.563215E+0 2.137691E+0 2.836429E+0 3.434343E-9 2.576608E+0 2.232437E+0 2.854237E+0 3.535354E-9 2.586098E+0 2.285369E+0 2.864491E+0 3.636364E-9 2.594344E+0 2.305589E+0 2.871352E+0 3.737374E-9 2.599892E+0 2.318905E+0 2.877721E+0 3.838384E-9 2.602193E+0 2.332221E+0 2.884091E+0 3.939394E-9 2.603687E+0 2.341166E+0 2.888525E+0 4.040404E-9 2.604680E+0 2.343276E+0 2.889916E+0 4.141414E-9 2.605537E+0 2.345385E+0 2.891280E+0 4.242424E-9 2.606395E+0 2.347495E+0 2.892644E+0 4.343434E-9 2.607253E+0 2.349604E+0 2.894008E+0 4.444444E-9 2.607833E+0 2.350807E+0 2.895068E+0 4.545455E-9 2.607965E+0 2.350856E+0 2.895739E+0 4.646465E-9 2.607981E+0 2.350900E+0 2.896406E+0 4.747475E-9 2.607998E+0 2.350941E+0 2.897073E+0 4.848485E-9 2.608015E+0 2.350979E+0 2.897741E+0 4.949495E-9 2.608032E+0 2.351017E+0 2.898247E+0 5.050505E-9 2.608052E+0 2.351055E+0 2.898585E+0 5.151515E-9 2.608071E+0 2.351089E+0 2.898921E+0 5.252525E-9 2.608090E+0 2.351113E+0 2.899257E+0 5.353535E-9 2.608110E+0 2.351133E+0 2.899593E+0 5.454545E-9 2.608122E+0 2.351153E+0 2.899856E+0 5.555556E-9 2.608125E+0 2.351173E+0 2.900055E+0 5.656566E-9 2.608126E+0 2.351189E+0 2.900254E+0 5.757576E-9 2.608126E+0 2.351198E+0 2.900454E+0 5.858586E-9 2.608127E+0 2.351204E+0 2.900653E+0 5.959596E-9 2.608131E+0 2.351210E+0 2.900765E+0 6.060606E-9 2.608137E+0 2.351216E+0 2.900816E+0 6.161616E-9 2.608143E+0 2.351222E+0 2.900866E+0 6.262626E-9 2.608150E+0 2.351228E+0 2.900917E+0 6.363636E-9 2.608157E+0 2.351233E+0 2.900968E+0 6.464646E-9 2.608160E+0 2.351239E+0 2.901011E+0 6.565657E-9 2.608160E+0 2.351244E+0 2.901050E+0 6.666667E-9 2.608160E+0 2.351248E+0 2.901089E+0 6.767677E-9 2.608159E+0 2.351251E+0 2.901128E+0 6.868687E-9 2.608159E+0 2.351253E+0 2.901167E+0 6.969697E-9 2.608161E+0 2.351254E+0 2.901179E+0 7.070707E-9 2.608166E+0 2.351256E+0 2.901178E+0 7.171717E-9 2.608170E+0 2.351258E+0 2.901177E+0 7.272727E-9 2.608175E+0 2.351262E+0 2.901176E+0 7.373737E-9 2.608180E+0 2.351265E+0 2.901175E+0 7.474747E-9 2.608182E+0 2.351269E+0 2.901185E+0 7.575758E-9 2.608182E+0 2.351273E+0 2.901199E+0 7.676768E-9 2.608182E+0 2.351276E+0 2.901213E+0 7.777778E-9 2.608182E+0 2.351277E+0 2.901227E+0 7.878788E-9 2.608182E+0 2.351278E+0 2.901242E+0 7.979798E-9 2.608184E+0 2.351279E+0 2.901239E+0 8.080808E-9 2.608187E+0 2.351281E+0 2.901232E+0 8.181818E-9 2.608190E+0 2.351282E+0 2.901225E+0 8.282828E-9 2.608194E+0 2.351285E+0 2.901218E+0 8.383838E-9 2.608197E+0 2.351287E+0 2.901211E+0 8.484848E-9 2.608198E+0 2.351290E+0 2.901221E+0 8.585859E-9 2.608198E+0 2.351292E+0 2.901233E+0 8.686869E-9 2.608198E+0 2.351294E+0 2.901246E+0 8.787879E-9 2.608198E+0 2.351295E+0 2.901258E+0 8.888889E-9 2.608198E+0 2.351296E+0 2.901271E+0 8.989899E-9 2.608199E+0 2.351296E+0 2.901264E+0 9.090909E-9 2.608202E+0 2.351297E+0 2.901254E+0 9.191919E-9 2.608204E+0 2.351299E+0 2.901244E+0 9.292929E-9 2.608207E+0 2.351300E+0 2.901234E+0 9.393939E-9 2.608209E+0 2.351302E+0 2.901224E+0 9.494949E-9 2.608210E+0 2.351304E+0 2.901236E+0 9.595960E-9 2.608210E+0 2.351305E+0 2.901248E+0 9.696970E-9 2.608209E+0 2.351306E+0 2.901261E+0 9.797980E-9 2.608209E+0 2.351305E+0 2.901274E+0 9.898990E-9 2.608209E+0 2.351305E+0 2.901287E+0 1.000000E-8 2.608193E+0 2.351304E+0 2.901240E+0 | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.091128E+0 -2.052238E+0 -2.133932E+0 -3.200000E+0 -2.003030E+0 -1.963632E+0 -2.046064E+0 -3.100000E+0 -1.914980E+0 -1.875065E+0 -1.958250E+0 -3.000000E+0 -1.826981E+0 -1.786542E+0 -1.870493E+0 -2.900000E+0 -1.739039E+0 -1.698067E+0 -1.782800E+0 -2.800000E+0 -1.651158E+0 -1.609644E+0 -1.695175E+0 -2.700000E+0 -1.563345E+0 -1.521279E+0 -1.607625E+0 -2.600000E+0 -1.475606E+0 -1.432978E+0 -1.520158E+0 -2.500000E+0 -1.387952E+0 -1.344748E+0 -1.432785E+0 -2.400000E+0 -1.300391E+0 -1.256600E+0 -1.345514E+0 -2.300000E+0 -1.212936E+0 -1.168543E+0 -1.258360E+0 -2.200000E+0 -1.125601E+0 -1.080590E+0 -1.171338E+0 -2.100000E+0 -1.038406E+0 -9.927592E-1 -1.084468E+0 -2.000000E+0 -9.513722E-1 -9.050706E-1 -9.977730E-1 -1.900000E+0 -8.645297E-1 -8.175518E-1 -9.112834E-1 -1.800000E+0 -7.779165E-1 -7.302392E-1 -8.250379E-1 -1.700000E+0 -6.915837E-1 -6.431823E-1 -7.390873E-1 -1.600000E+0 -6.056018E-1 -5.564515E-1 -6.535001E-1 -1.500000E+0 -5.200713E-1 -4.701510E-1 -5.683715E-1 -1.400000E+0 -4.351490E-1 -3.844526E-1 -4.838434E-1 -1.300000E+0 -3.510699E-1 -2.996276E-1 -4.001210E-1 -1.200000E+0 -2.682572E-1 -2.162153E-1 -3.175485E-1 -1.100000E+0 -1.875313E-1 -1.354310E-1 -2.367329E-1 -1.000000E+0 -1.108051E-1 -6.095096E-2 -1.588929E-1 -9.000000E-1 -4.394604E-2 -9.666037E-3 -8.695425E-2 -8.000000E-1 -6.965599E-3 -1.977527E-3 -2.965001E-2 -7.000000E-1 -2.062881E-3 -7.178223E-4 -5.368655E-3 -6.000000E-1 -9.012430E-4 -2.131833E-4 -2.177616E-3 -5.000000E-1 -2.363192E-4 -1.424775E-4 -1.102144E-3 -4.000000E-1 -1.115460E-4 -1.120287E-4 -3.216831E-4 -3.000000E-1 -7.826987E-5 -8.326098E-5 -9.817858E-5 -2.000000E-1 -5.152887E-5 -5.490583E-5 -5.127557E-5 -1.000000E-1 -2.546963E-5 -2.708967E-5 -2.472345E-5 0.0 -1.093922E-11 -8.086625E-12 -1.890693E-9 1.000000E-1 2.451640E-5 2.587868E-5 2.388303E-5 2.000000E-1 4.782806E-5 5.021058E-5 4.677705E-5 3.000000E-1 6.993841E-5 7.299759E-5 6.868606E-5 4.000000E-1 9.085105E-5 9.424210E-5 8.961074E-5 5.000000E-1 1.105691E-4 1.139468E-4 1.095283E-4 6.000000E-1 1.290877E-4 1.321147E-4 1.283184E-4 7.000000E-1 1.463315E-4 1.487467E-4 1.457394E-4 8.000000E-1 1.619653E-4 1.638066E-4 1.616129E-4 9.000000E-1 1.754864E-4 1.769418E-4 1.758443E-4 1.000000E+0 1.865651E-4 1.870300E-4 1.883141E-4 1.100000E+0 1.948394E-4 1.927474E-4 1.988365E-4 1.200000E+0 1.996255E-4 1.918669E-4 2.071337E-4 1.300000E+0 1.994980E-4 1.743531E-4 2.127719E-4 1.400000E+0 1.905645E-4 -6.939851E-5 2.150108E-4 1.500000E+0 1.469026E-4 -1.784969E-4 2.123702E-4 1.600000E+0 -1.529244E-4 -1.926402E-4 2.008924E-4 1.700000E+0 -2.055791E-4 -1.962450E-4 1.529880E-4 1.800000E+0 -2.193371E-4 -1.940176E-4 -1.452705E-4 1.900000E+0 -2.228783E-4 -1.875893E-4 -2.303241E-4 2.000000E+0 -2.206360E-4 -1.783879E-4 -2.485660E-4 2.100000E+0 -2.143968E-4 -1.674183E-4 -2.540407E-4 2.200000E+0 -2.050965E-4 -1.548648E-4 -2.527672E-4 2.300000E+0 -1.932850E-4 -1.407448E-4 -2.469914E-4 2.400000E+0 -1.793677E-4 -1.250748E-4 -2.378658E-4 2.500000E+0 -1.638505E-4 -1.078779E-4 -2.260800E-4 2.600000E+0 -1.471166E-4 -8.918143E-5 -2.120872E-4 2.700000E+0 -1.292712E-4 -6.901493E-5 -1.962004E-4 2.800000E+0 -1.103400E-4 -4.740881E-5 -1.786423E-4 2.900000E+0 -9.034072E-5 -2.439369E-5 -1.596301E-4 3.000000E+0 -6.929029E-5 1.113942E-11 -1.394634E-4 3.100000E+0 -4.720562E-5 2.546768E-5 -1.183585E-4 3.200000E+0 -2.410338E-5 5.164335E-5 -9.637894E-5 3.300000E+0 2.067400E-11 7.842711E-5 -7.354216E-5 | [POWER Clamp] -3.300000E+0 4.763724E-3 4.053042E-3 5.764592E-3 -3.200000E+0 4.571141E-3 3.883551E-3 5.538573E-3 -3.100000E+0 4.378657E-3 3.714137E-3 5.312682E-3 -3.000000E+0 4.186281E-3 3.544806E-3 5.086927E-3 -2.900000E+0 3.994022E-3 3.375568E-3 4.861324E-3 -2.800000E+0 3.801895E-3 3.206433E-3 4.635886E-3 -2.700000E+0 3.609912E-3 3.037414E-3 4.410630E-3 -2.600000E+0 3.418091E-3 2.868524E-3 4.185577E-3 -2.500000E+0 3.226451E-3 2.699780E-3 3.960748E-3 -2.400000E+0 3.035016E-3 2.531204E-3 3.736171E-3 -2.300000E+0 2.843813E-3 2.362822E-3 3.511879E-3 -2.200000E+0 2.652877E-3 2.194664E-3 3.287910E-3 -2.100000E+0 2.462252E-3 2.026772E-3 3.064311E-3 -2.000000E+0 2.271991E-3 1.859198E-3 2.841141E-3 -1.900000E+0 2.082163E-3 1.692011E-3 2.618472E-3 -1.800000E+0 1.892857E-3 1.525306E-3 2.396399E-3 -1.700000E+0 1.704196E-3 1.359215E-3 2.175041E-3 -1.600000E+0 1.516347E-3 1.193935E-3 1.954562E-3 -1.500000E+0 1.329552E-3 1.029770E-3 1.735185E-3 -1.400000E+0 1.144176E-3 8.672217E-4 1.517225E-3 -1.300000E+0 9.608032E-4 7.071674E-4 1.301155E-3 -1.200000E+0 7.804255E-4 5.521091E-4 1.087717E-3 -1.100000E+0 6.053883E-4 4.074868E-4 8.781563E-4 -1.000000E+0 4.401393E-4 2.960671E-4 6.746547E-4 -9.000000E-1 2.995198E-4 2.493151E-4 4.836440E-4 -8.000000E-1 2.197317E-4 2.194393E-4 3.175363E-4 -7.000000E-1 1.858881E-4 1.904022E-4 2.103884E-4 -6.000000E-1 1.577428E-4 1.617647E-4 1.655938E-4 -5.000000E-1 1.302369E-4 1.335361E-4 1.357944E-4 -4.000000E-1 1.031773E-4 1.057434E-4 1.075684E-4 -3.000000E-1 7.658091E-5 7.842711E-5 7.988640E-5 -2.000000E-1 5.048317E-5 5.164335E-5 5.270843E-5 -1.000000E-1 2.493386E-5 2.546768E-5 2.606455E-5 0.0 2.364163E-11 2.015344E-11 1.911851E-9 | [End]