|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCXH16244 | Low Voltage 16-Bit Buffer/Line Driver with Bushold | TSSOP-48 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcxh16244mtd_300.ibs | [File Rev] 3.3 | [Date] 01-Nov-00 1:00:58 PM | [Source] SPICE to IBIS Simulation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) 2000 Fairchild Semiconductor Corp | [Component] 74LCXH16244MTD Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp | [Package] R_pkg 120m 100m 140m L_pkg 1.76n 1.37n 3.57n C_pkg 0.12p 0.1p 0.25p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1 cntrl 140m 3.57n 0.2p 2 o0 data_o 130m 3.34n 0.15p 3 o1 data_o 130m 3.06n 0.15p 4 gnd GND 130m 2.62n 0.12p 5 o2 data_o 120m 2.23n 0.1p 6 o3 data_o 120m 1.76n 0.1p 7 vcc POWER 110m 1.65n 0.1p 8 o4 data_o 100m 1.59n 0.1p 9 o5 data_o 100m 1.54n 0.1p 10 gnd GND 100m 1.49n 0.1p 11 o6 data_o 100m 1.44n 0.1p 12 o7 data_o 100m 1.37n 0.1p 13 o8 data_o 100m 1.37n 0.1p 14 o9 data_o 100m 1.44n 0.1p 15 gnd GND 100m 1.49n 0.1p 16 o10 data_o 100m 1.54n 0.1p 17 o11 data_o 100m 1.59n 0.1p 18 vcc POWER 110m 1.65n 0.1p 19 o12 data_o 120m 1.76n 0.1p 20 o13 data_o 120m 2.23n 0.1p 21 gnd GND 130m 2.62n 0.12p 22 o14 data_o 130m 3.06n 0.15p 23 o15 data_o 130m 3.34n 0.15p 24 oe4 cntrl 140m 3.57n 0.2p 25 oe3 cntrl 140m 3.57n 0.2p 26 i15 data_i 130m 3.34n 0.25p 27 i14 data_i 130m 3.06n 0.15p 28 gnd GND 130m 2.62n 0.12p 29 i13 data_i 120m 2.23n 0.1p 30 i12 data_i 120m 1.76n 0.1p 31 vcc POWER 110m 1.65n 0.1p 32 i11 data_i 100m 1.59n 0.1p 33 i10 data_i 100m 1.54n 0.1p 34 gnd GND 100m 1.49n 0.1p 35 i9 data_i 100m 1.44n 0.1p 36 i8 data_i 100m 1.37n 0.1p 37 i7 data_i 100m 1.37n 0.1p 38 i6 data_i 100m 1.44n 0.1p 39 gnd GND 100m 1.49n 0.1p 40 i5 data_i 100m 1.59n 0.1p 41 i4 data_i 100m 1.59n 0.1p 42 vcc POWER 110m 1.65n 0.1p 43 i3 data_i 120m 1.76n 0.1p 44 i2 data_i 120m 2.23n 0.1p 45 gnd GND 130m 2.62n 0.12p 46 i1 data_i 130m 3.06n 0.15p 47 i0 data_i 130m 3.34n 0.25p 48 oe2 cntrl 140m 3.57n 0.2p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.091128E+0 -2.052238E+0 -2.133932E+0 -3.200000E+0 -2.003030E+0 -1.963632E+0 -2.046064E+0 -3.100000E+0 -1.914980E+0 -1.875065E+0 -1.958250E+0 -3.000000E+0 -1.826981E+0 -1.786542E+0 -1.870493E+0 -2.900000E+0 -1.739039E+0 -1.698067E+0 -1.782800E+0 -2.800000E+0 -1.651158E+0 -1.609644E+0 -1.695175E+0 -2.700000E+0 -1.563345E+0 -1.521279E+0 -1.607625E+0 -2.600000E+0 -1.475606E+0 -1.432978E+0 -1.520158E+0 -2.500000E+0 -1.387952E+0 -1.344748E+0 -1.432785E+0 -2.400000E+0 -1.300391E+0 -1.256600E+0 -1.345514E+0 -2.300000E+0 -1.212936E+0 -1.168543E+0 -1.258360E+0 -2.200000E+0 -1.125601E+0 -1.080590E+0 -1.171338E+0 -2.100000E+0 -1.038406E+0 -9.927592E-1 -1.084468E+0 -2.000000E+0 -9.513722E-1 -9.050706E-1 -9.977730E-1 -1.900000E+0 -8.645297E-1 -8.175518E-1 -9.112834E-1 -1.800000E+0 -7.779165E-1 -7.302392E-1 -8.250379E-1 -1.700000E+0 -6.915837E-1 -6.431823E-1 -7.390873E-1 -1.600000E+0 -6.056018E-1 -5.564515E-1 -6.535001E-1 -1.500000E+0 -5.200713E-1 -4.701510E-1 -5.683715E-1 -1.400000E+0 -4.351490E-1 -3.844526E-1 -4.838434E-1 -1.300000E+0 -3.510699E-1 -2.996276E-1 -4.001210E-1 -1.200000E+0 -2.682572E-1 -2.162153E-1 -3.175485E-1 -1.100000E+0 -1.875313E-1 -1.354310E-1 -2.367329E-1 -1.000000E+0 -1.108051E-1 -6.095096E-2 -1.588929E-1 -9.000000E-1 -4.394604E-2 -9.666037E-3 -8.695425E-2 -8.000000E-1 -6.965599E-3 -1.977527E-3 -2.965001E-2 -7.000000E-1 -2.062881E-3 -7.178223E-4 -5.368655E-3 -6.000000E-1 -9.012430E-4 -2.131833E-4 -2.177616E-3 -5.000000E-1 -2.363192E-4 -1.424775E-4 -1.102144E-3 -4.000000E-1 -1.115460E-4 -1.120287E-4 -3.216831E-4 -3.000000E-1 -7.826987E-5 -8.326098E-5 -9.817858E-5 -2.000000E-1 -5.152887E-5 -5.490583E-5 -5.127557E-5 -1.000000E-1 -2.546963E-5 -2.708967E-5 -2.472345E-5 0.0 -1.093922E-11 -8.086625E-12 -1.890693E-9 1.000000E-1 2.451640E-5 2.587868E-5 2.388303E-5 2.000000E-1 4.782806E-5 5.021058E-5 4.677705E-5 3.000000E-1 6.993841E-5 7.299759E-5 6.868606E-5 4.000000E-1 9.085105E-5 9.424210E-5 8.961074E-5 5.000000E-1 1.105691E-4 1.139468E-4 1.095283E-4 6.000000E-1 1.290877E-4 1.321147E-4 1.283184E-4 7.000000E-1 1.463315E-4 1.487467E-4 1.457394E-4 8.000000E-1 1.619653E-4 1.638066E-4 1.616129E-4 9.000000E-1 1.754864E-4 1.769418E-4 1.758443E-4 1.000000E+0 1.865651E-4 1.870300E-4 1.883141E-4 1.100000E+0 1.948394E-4 1.927474E-4 1.988365E-4 1.200000E+0 1.996255E-4 1.918669E-4 2.071337E-4 1.300000E+0 1.994980E-4 1.743531E-4 2.127719E-4 1.400000E+0 1.905645E-4 -6.939851E-5 2.150108E-4 1.500000E+0 1.469026E-4 -1.784969E-4 2.123702E-4 1.600000E+0 -1.529244E-4 -1.926402E-4 2.008924E-4 1.700000E+0 -2.055791E-4 -1.962450E-4 1.529880E-4 1.800000E+0 -2.193371E-4 -1.940176E-4 -1.452705E-4 1.900000E+0 -2.228783E-4 -1.875893E-4 -2.303241E-4 2.000000E+0 -2.206360E-4 -1.783879E-4 -2.485660E-4 2.100000E+0 -2.143968E-4 -1.674183E-4 -2.540407E-4 2.200000E+0 -2.050965E-4 -1.548648E-4 -2.527672E-4 2.300000E+0 -1.932850E-4 -1.407448E-4 -2.469914E-4 2.400000E+0 -1.793677E-4 -1.250748E-4 -2.378658E-4 2.500000E+0 -1.638505E-4 -1.078779E-4 -2.260800E-4 2.600000E+0 -1.471166E-4 -8.918143E-5 -2.120872E-4 2.700000E+0 -1.292712E-4 -6.901493E-5 -1.962004E-4 2.800000E+0 -1.103400E-4 -4.740881E-5 -1.786423E-4 2.900000E+0 -9.034072E-5 -2.439369E-5 -1.596301E-4 3.000000E+0 -6.929029E-5 1.113942E-11 -1.394634E-4 3.100000E+0 -4.720562E-5 2.546768E-5 -1.183585E-4 3.200000E+0 -2.410338E-5 5.164335E-5 -9.637894E-5 3.300000E+0 2.067400E-11 7.842711E-5 -7.354216E-5 | [POWER Clamp] -3.300000E+0 4.763724E-3 4.053042E-3 5.764592E-3 -3.200000E+0 4.571141E-3 3.883551E-3 5.538573E-3 -3.100000E+0 4.378657E-3 3.714137E-3 5.312682E-3 -3.000000E+0 4.186281E-3 3.544806E-3 5.086927E-3 -2.900000E+0 3.994022E-3 3.375568E-3 4.861324E-3 -2.800000E+0 3.801895E-3 3.206433E-3 4.635886E-3 -2.700000E+0 3.609912E-3 3.037414E-3 4.410630E-3 -2.600000E+0 3.418091E-3 2.868524E-3 4.185577E-3 -2.500000E+0 3.226451E-3 2.699780E-3 3.960748E-3 -2.400000E+0 3.035016E-3 2.531204E-3 3.736171E-3 -2.300000E+0 2.843813E-3 2.362822E-3 3.511879E-3 -2.200000E+0 2.652877E-3 2.194664E-3 3.287910E-3 -2.100000E+0 2.462252E-3 2.026772E-3 3.064311E-3 -2.000000E+0 2.271991E-3 1.859198E-3 2.841141E-3 -1.900000E+0 2.082163E-3 1.692011E-3 2.618472E-3 -1.800000E+0 1.892857E-3 1.525306E-3 2.396399E-3 -1.700000E+0 1.704196E-3 1.359215E-3 2.175041E-3 -1.600000E+0 1.516347E-3 1.193935E-3 1.954562E-3 -1.500000E+0 1.329552E-3 1.029770E-3 1.735185E-3 -1.400000E+0 1.144176E-3 8.672217E-4 1.517225E-3 -1.300000E+0 9.608032E-4 7.071674E-4 1.301155E-3 -1.200000E+0 7.804255E-4 5.521091E-4 1.087717E-3 -1.100000E+0 6.053883E-4 4.074868E-4 8.781563E-4 -1.000000E+0 4.401393E-4 2.960671E-4 6.746547E-4 -9.000000E-1 2.995198E-4 2.493151E-4 4.836440E-4 -8.000000E-1 2.197317E-4 2.194393E-4 3.175363E-4 -7.000000E-1 1.858881E-4 1.904022E-4 2.103884E-4 -6.000000E-1 1.577428E-4 1.617647E-4 1.655938E-4 -5.000000E-1 1.302369E-4 1.335361E-4 1.357944E-4 -4.000000E-1 1.031773E-4 1.057434E-4 1.075684E-4 -3.000000E-1 7.658091E-5 7.842711E-5 7.988640E-5 -2.000000E-1 5.048317E-5 5.164335E-5 5.270843E-5 -1.000000E-1 2.493386E-5 2.546768E-5 2.606455E-5 0.0 2.364163E-11 2.015344E-11 1.911851E-9 | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.0 Vmeas=1.50 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -5.392243E+0 -5.271856E+0 -5.543902E+0 -3.200000E+0 -5.163742E+0 -5.043134E+0 -5.314123E+0 -3.100000E+0 -4.935355E+0 -4.814507E+0 -5.084478E+0 -3.000000E+0 -4.707095E+0 -4.585984E+0 -4.854978E+0 -2.900000E+0 -4.478973E+0 -4.357575E+0 -4.625636E+0 -2.800000E+0 -4.251004E+0 -4.129293E+0 -4.396470E+0 -2.700000E+0 -4.023204E+0 -3.901152E+0 -4.167496E+0 -2.600000E+0 -3.795592E+0 -3.673167E+0 -3.938737E+0 -2.500000E+0 -3.568192E+0 -3.445360E+0 -3.710218E+0 -2.400000E+0 -3.341030E+0 -3.217754E+0 -3.481967E+0 -2.300000E+0 -3.114140E+0 -2.990378E+0 -3.254021E+0 -2.200000E+0 -2.887561E+0 -2.763268E+0 -3.026422E+0 -2.100000E+0 -2.661342E+0 -2.536467E+0 -2.799224E+0 -2.000000E+0 -2.435546E+0 -2.310034E+0 -2.572491E+0 -1.900000E+0 -2.210253E+0 -2.084040E+0 -2.346306E+0 -1.800000E+0 -1.985566E+0 -1.858585E+0 -2.120776E+0 -1.700000E+0 -1.761626E+0 -1.633803E+0 -1.896043E+0 -1.600000E+0 -1.538625E+0 -1.409884E+0 -1.672294E+0 -1.500000E+0 -1.316840E+0 -1.187113E+0 -1.449797E+0 -1.400000E+0 -1.096709E+0 -9.659624E-1 -1.228940E+0 -1.300000E+0 -8.788894E-1 -7.471820E-1 -1.010321E+0 -1.200000E+0 -6.645846E-1 -5.322862E-1 -7.949225E-1 -1.100000E+0 -4.561728E-1 -3.247636E-1 -5.845151E-1 -1.000000E+0 -2.593668E-1 -1.356363E-1 -3.827431E-1 -9.000000E-1 -9.243518E-2 -1.631207E-2 -1.986463E-1 -8.000000E-1 -1.181491E-2 -2.235265E-3 -5.954291E-2 -7.000000E-1 -2.625553E-3 -4.750034E-4 -9.636255E-3 -6.000000E-1 -7.125431E-4 -3.448462E-5 -3.100381E-3 -5.000000E-1 -8.269244E-5 -1.141937E-6 -1.035710E-3 -4.000000E-1 -5.044371E-6 -2.078272E-8 -1.801631E-4 -3.000000E-1 -1.920482E-7 -2.933511E-10 -1.706821E-5 -2.000000E-1 -5.206023E-9 -2.989312E-11 -1.074762E-6 -1.000000E-1 -1.281080E-10 -2.571850E-11 -4.533716E-8 0.0 -2.640478E-11 -2.400000E-11 -4.890391E-11 1.000000E-1 -2.304822E-11 -2.229835E-11 1.639465E-9 2.000000E-1 -2.115148E-11 -2.060577E-11 1.877100E-9 3.000000E-1 -1.938948E-11 -1.897042E-11 1.980010E-9 4.000000E-1 -1.755096E-11 -1.719216E-11 2.058537E-9 5.000000E-1 -1.582900E-11 -1.552805E-11 2.129681E-9 6.000000E-1 -1.416461E-11 -1.397829E-11 2.197995E-9 7.000000E-1 -1.238781E-11 -1.197287E-11 2.264823E-9 8.000000E-1 -1.049783E-11 -1.042177E-11 2.330622E-9 9.000000E-1 -8.834211E-12 -8.757384E-12 2.395985E-9 1.000000E+0 -6.945056E-12 -7.093492E-12 2.461214E-9 1.100000E+0 -5.054179E-12 -5.543344E-12 2.526014E-9 1.200000E+0 -3.391565E-12 -3.766709E-12 2.590749E-9 1.300000E+0 -1.729727E-12 -1.760703E-12 2.655441E-9 1.400000E+0 -2.945422E-13 1.676437E-14 2.719870E-9 1.500000E+0 2.049472E-12 1.341483E-12 2.784050E-9 1.600000E+0 3.484657E-12 3.118949E-12 2.849349E-9 1.700000E+0 5.147327E-12 4.669265E-12 2.913502E-9 1.800000E+0 7.037260E-12 6.447731E-12 2.978108E-9 1.900000E+0 8.700041E-12 8.224421E-12 3.042717E-9 2.000000E+0 1.058920E-11 1.000278E-11 3.106887E-9 2.100000E+0 1.225453E-11 1.178080E-11 3.171539E-9 2.200000E+0 1.391620E-11 1.313072E-11 3.235997E-9 2.300000E+0 1.512501E-11 1.584122E-11 3.300962E-9 2.400000E+0 1.769262E-11 1.846268E-11 3.365770E-9 2.500000E+0 1.981260E-11 2.161316E-11 3.431124E-9 2.600000E+0 2.147482E-11 2.247846E-11 3.495681E-9 2.700000E+0 2.268718E-11 2.425438E-11 3.561286E-9 2.800000E+0 2.444866E-11 2.603096E-11 3.627068E-9 2.900000E+0 2.602052E-11 2.735745E-11 3.693509E-9 3.000000E+0 2.815659E-11 3.543854E-11 3.760207E-9 3.100000E+0 2.936562E-11 4.583067E-11 3.827665E-9 3.200000E+0 3.241585E-11 4.887757E-11 3.895506E-9 3.300000E+0 4.372525E-11 5.146172E-11 3.942157E-9 | [POWER Clamp] -3.300000E+0 1.539351E-10 1.390381E-10 1.226605E-8 -3.200000E+0 1.512182E-10 1.355382E-10 1.167544E-8 -3.100000E+0 1.467151E-10 1.329474E-10 1.112277E-8 -3.000000E+0 1.440470E-10 1.303393E-10 1.060786E-8 -2.900000E+0 1.404832E-10 1.277432E-10 1.012782E-8 -2.800000E+0 1.378511E-10 1.242326E-10 9.681607E-9 -2.700000E+0 1.352167E-10 1.225393E-10 9.265435E-9 -2.600000E+0 1.326015E-10 1.208642E-10 8.881049E-9 -2.500000E+0 1.290981E-10 1.164402E-10 8.522895E-9 -2.400000E+0 1.255986E-10 1.147478E-10 8.190038E-9 -2.300000E+0 1.239311E-10 1.121534E-10 7.883338E-9 -2.200000E+0 1.204552E-10 1.095484E-10 7.598285E-9 -2.100000E+0 1.169793E-10 1.060472E-10 7.334898E-9 -2.000000E+0 1.153482E-10 1.061733E-10 7.091443E-9 -1.900000E+0 1.118927E-10 1.008558E-10 6.863447E-9 -1.800000E+0 1.084475E-10 9.825585E-11 6.654698E-9 -1.700000E+0 1.077360E-10 9.566126E-11 6.462623E-9 -1.600000E+0 1.033960E-10 9.305956E-11 6.281069E-9 -1.500000E+0 1.008744E-10 9.046119E-11 6.113889E-9 -1.400000E+0 9.835754E-11 8.696133E-11 5.959516E-9 -1.300000E+0 9.402634E-11 8.526735E-11 5.813743E-9 -1.200000E+0 9.243206E-11 8.265966E-11 5.680533E-9 -1.100000E+0 8.991918E-11 8.098589E-11 5.553899E-9 -1.000000E+0 8.651924E-11 7.656165E-11 5.434237E-9 -9.000000E-1 8.401901E-11 7.487100E-11 5.322907E-9 -8.000000E-1 8.152812E-11 7.195733E-11 5.217210E-9 -7.000000E-1 7.857359E-11 6.470868E-11 5.116762E-9 -6.000000E-1 7.603274E-11 5.950795E-11 5.020735E-9 -5.000000E-1 7.207479E-11 5.668310E-11 4.929685E-9 -4.000000E-1 6.796941E-11 5.404832E-11 4.841664E-9 -3.000000E-1 6.546230E-11 5.146350E-11 4.782146E-9 -2.000000E-1 6.265721E-11 4.887735E-11 4.755615E-9 -1.000000E-1 5.876788E-11 4.583045E-11 4.652072E-9 0.0 4.418155E-11 3.543810E-11 4.323337E-9 | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.091128E+0 -2.052238E+0 -2.133932E+0 -3.200000E+0 -2.003030E+0 -1.963632E+0 -2.046064E+0 -3.100000E+0 -1.914980E+0 -1.875065E+0 -1.958250E+0 -3.000000E+0 -1.826981E+0 -1.786542E+0 -1.870493E+0 -2.900000E+0 -1.739039E+0 -1.698067E+0 -1.782800E+0 -2.800000E+0 -1.651158E+0 -1.609644E+0 -1.695175E+0 -2.700000E+0 -1.563345E+0 -1.521279E+0 -1.607625E+0 -2.600000E+0 -1.475606E+0 -1.432978E+0 -1.520158E+0 -2.500000E+0 -1.387952E+0 -1.344748E+0 -1.432785E+0 -2.400000E+0 -1.300391E+0 -1.256600E+0 -1.345514E+0 -2.300000E+0 -1.212936E+0 -1.168543E+0 -1.258360E+0 -2.200000E+0 -1.125601E+0 -1.080590E+0 -1.171338E+0 -2.100000E+0 -1.038406E+0 -9.927592E-1 -1.084468E+0 -2.000000E+0 -9.513722E-1 -9.050706E-1 -9.977730E-1 -1.900000E+0 -8.645297E-1 -8.175518E-1 -9.112834E-1 -1.800000E+0 -7.779165E-1 -7.302392E-1 -8.250379E-1 -1.700000E+0 -6.915837E-1 -6.431823E-1 -7.390873E-1 -1.600000E+0 -6.056018E-1 -5.564515E-1 -6.535001E-1 -1.500000E+0 -5.200713E-1 -4.701510E-1 -5.683715E-1 -1.400000E+0 -4.351490E-1 -3.844526E-1 -4.838434E-1 -1.300000E+0 -3.510699E-1 -2.996276E-1 -4.001210E-1 -1.200000E+0 -2.682572E-1 -2.162153E-1 -3.175485E-1 -1.100000E+0 -1.875313E-1 -1.354310E-1 -2.367329E-1 -1.000000E+0 -1.108051E-1 -6.095096E-2 -1.588929E-1 -9.000000E-1 -4.394604E-2 -9.666037E-3 -8.695425E-2 -8.000000E-1 -6.965599E-3 -1.977527E-3 -2.965001E-2 -7.000000E-1 -2.062881E-3 -7.178223E-4 -5.368655E-3 -6.000000E-1 -9.012430E-4 -2.131833E-4 -2.177616E-3 -5.000000E-1 -2.363192E-4 -1.424775E-4 -1.102144E-3 -4.000000E-1 -1.115460E-4 -1.120287E-4 -3.216831E-4 -3.000000E-1 -7.826987E-5 -8.326098E-5 -9.817858E-5 -2.000000E-1 -5.152887E-5 -5.490583E-5 -5.127557E-5 -1.000000E-1 -2.546963E-5 -2.708967E-5 -2.472345E-5 0.0 -1.093922E-11 -8.086625E-12 -1.890693E-9 1.000000E-1 2.451640E-5 2.587868E-5 2.388303E-5 2.000000E-1 4.782806E-5 5.021058E-5 4.677705E-5 3.000000E-1 6.993841E-5 7.299759E-5 6.868606E-5 4.000000E-1 9.085105E-5 9.424210E-5 8.961074E-5 5.000000E-1 1.105691E-4 1.139468E-4 1.095283E-4 6.000000E-1 1.290877E-4 1.321147E-4 1.283184E-4 7.000000E-1 1.463315E-4 1.487467E-4 1.457394E-4 8.000000E-1 1.619653E-4 1.638066E-4 1.616129E-4 9.000000E-1 1.754864E-4 1.769418E-4 1.758443E-4 1.000000E+0 1.865651E-4 1.870300E-4 1.883141E-4 1.100000E+0 1.948394E-4 1.927474E-4 1.988365E-4 1.200000E+0 1.996255E-4 1.918669E-4 2.071337E-4 1.300000E+0 1.994980E-4 1.743531E-4 2.127719E-4 1.400000E+0 1.905645E-4 -6.939851E-5 2.150108E-4 1.500000E+0 1.469026E-4 -1.784969E-4 2.123702E-4 1.600000E+0 -1.529244E-4 -1.926402E-4 2.008924E-4 1.700000E+0 -2.055791E-4 -1.962450E-4 1.529880E-4 1.800000E+0 -2.193371E-4 -1.940176E-4 -1.452705E-4 1.900000E+0 -2.228783E-4 -1.875893E-4 -2.303241E-4 2.000000E+0 -2.206360E-4 -1.783879E-4 -2.485660E-4 2.100000E+0 -2.143968E-4 -1.674183E-4 -2.540407E-4 2.200000E+0 -2.050965E-4 -1.548648E-4 -2.527672E-4 2.300000E+0 -1.932850E-4 -1.407448E-4 -2.469914E-4 2.400000E+0 -1.793677E-4 -1.250748E-4 -2.378658E-4 2.500000E+0 -1.638505E-4 -1.078779E-4 -2.260800E-4 2.600000E+0 -1.471166E-4 -8.918143E-5 -2.120872E-4 2.700000E+0 -1.292712E-4 -6.901493E-5 -1.962004E-4 2.800000E+0 -1.103400E-4 -4.740881E-5 -1.786423E-4 2.900000E+0 -9.034072E-5 -2.439369E-5 -1.596301E-4 3.000000E+0 -6.929029E-5 1.113942E-11 -1.394634E-4 3.100000E+0 -4.720562E-5 2.546768E-5 -1.183585E-4 3.200000E+0 -2.410338E-5 5.164335E-5 -9.637894E-5 3.300000E+0 2.067400E-11 7.842711E-5 -7.354216E-5 | [POWER Clamp] -3.300000E+0 4.763724E-3 4.053042E-3 5.764592E-3 -3.200000E+0 4.571141E-3 3.883551E-3 5.538573E-3 -3.100000E+0 4.378657E-3 3.714137E-3 5.312682E-3 -3.000000E+0 4.186281E-3 3.544806E-3 5.086927E-3 -2.900000E+0 3.994022E-3 3.375568E-3 4.861324E-3 -2.800000E+0 3.801895E-3 3.206433E-3 4.635886E-3 -2.700000E+0 3.609912E-3 3.037414E-3 4.410630E-3 -2.600000E+0 3.418091E-3 2.868524E-3 4.185577E-3 -2.500000E+0 3.226451E-3 2.699780E-3 3.960748E-3 -2.400000E+0 3.035016E-3 2.531204E-3 3.736171E-3 -2.300000E+0 2.843813E-3 2.362822E-3 3.511879E-3 -2.200000E+0 2.652877E-3 2.194664E-3 3.287910E-3 -2.100000E+0 2.462252E-3 2.026772E-3 3.064311E-3 -2.000000E+0 2.271991E-3 1.859198E-3 2.841141E-3 -1.900000E+0 2.082163E-3 1.692011E-3 2.618472E-3 -1.800000E+0 1.892857E-3 1.525306E-3 2.396399E-3 -1.700000E+0 1.704196E-3 1.359215E-3 2.175041E-3 -1.600000E+0 1.516347E-3 1.193935E-3 1.954562E-3 -1.500000E+0 1.329552E-3 1.029770E-3 1.735185E-3 -1.400000E+0 1.144176E-3 8.672217E-4 1.517225E-3 -1.300000E+0 9.608032E-4 7.071674E-4 1.301155E-3 -1.200000E+0 7.804255E-4 5.521091E-4 1.087717E-3 -1.100000E+0 6.053883E-4 4.074868E-4 8.781563E-4 -1.000000E+0 4.401393E-4 2.960671E-4 6.746547E-4 -9.000000E-1 2.995198E-4 2.493151E-4 4.836440E-4 -8.000000E-1 2.197317E-4 2.194393E-4 3.175363E-4 -7.000000E-1 1.858881E-4 1.904022E-4 2.103884E-4 -6.000000E-1 1.577428E-4 1.617647E-4 1.655938E-4 -5.000000E-1 1.302369E-4 1.335361E-4 1.357944E-4 -4.000000E-1 1.031773E-4 1.057434E-4 1.075684E-4 -3.000000E-1 7.658091E-5 7.842711E-5 7.988640E-5 -2.000000E-1 5.048317E-5 5.164335E-5 5.270843E-5 -1.000000E-1 2.493386E-5 2.546768E-5 2.606455E-5 0.0 2.364163E-11 2.015344E-11 1.911851E-9 | [End]