|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCXH162244 | Low Voltage 16-Bit Buffer/Line Driver with Bushold | and 26 Ohm Series Resistors in Outputs | TSSOP 48 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcxh162244mtd_300.ibs | [File Rev] 3.3 | [Date] 01-Nov-00 1:00:58 PM | [Source] SPICE to IBIS Simulation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) 2000 Fairchild Semiconductor Corp | [Component] 74LCXH162244MTD Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp | [Package] R_pkg 120m 100m 140m L_pkg 1.76n 1.37n 3.57n C_pkg 0.12p 0.1p 0.25p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1 cntrl 140m 3.57n 0.2p 2 o0 data_o 130m 3.34n 0.15p 3 o1 data_o 130m 3.06n 0.15p 4 gnd GND 130m 2.62n 0.12p 5 o2 data_o 120m 2.23n 0.1p 6 o3 data_o 120m 1.76n 0.1p 7 vcc POWER 110m 1.65n 0.1p 8 o4 data_o 100m 1.59n 0.1p 9 o5 data_o 100m 1.54n 0.1p 10 gnd GND 100m 1.49n 0.1p 11 o6 data_o 100m 1.44n 0.1p 12 o7 data_o 100m 1.37n 0.1p 13 o8 data_o 100m 1.37n 0.1p 14 o9 data_o 100m 1.44n 0.1p 15 gnd GND 100m 1.49n 0.1p 16 o10 data_o 100m 1.54n 0.1p 17 o11 data_o 100m 1.59n 0.1p 18 vcc POWER 110m 1.65n 0.1p 19 o12 data_o 120m 1.76n 0.1p 20 o13 data_o 120m 2.23n 0.1p 21 gnd GND 130m 2.62n 0.12p 22 o14 data_o 130m 3.06n 0.15p 23 o15 data_o 130m 3.34n 0.15p 24 oe4 cntrl 140m 3.57n 0.2p 25 oe3 cntrl 140m 3.57n 0.2p 26 i15 data_i 130m 3.34n 0.25p 27 i14 data_i 130m 3.06n 0.15p 28 gnd GND 130m 2.62n 0.12p 29 i13 data_i 120m 2.23n 0.1p 30 i12 data_i 120m 1.76n 0.1p 31 vcc POWER 110m 1.65n 0.1p 32 i11 data_i 100m 1.59n 0.1p 33 i10 data_i 100m 1.54n 0.1p 34 gnd GND 100m 1.49n 0.1p 35 i9 data_i 100m 1.44n 0.1p 36 i8 data_i 100m 1.37n 0.1p 37 i7 data_i 100m 1.37n 0.1p 38 i6 data_i 100m 1.44n 0.1p 39 gnd GND 100m 1.49n 0.1p 40 i5 data_i 100m 1.59n 0.1p 41 i4 data_i 100m 1.59n 0.1p 42 vcc POWER 110m 1.65n 0.1p 43 i3 data_i 120m 1.76n 0.1p 44 i2 data_i 120m 2.23n 0.1p 45 gnd GND 130m 2.62n 0.12p 46 i1 data_i 130m 3.06n 0.15p 47 i0 data_i 130m 3.34n 0.25p 48 oe2 cntrl 140m 3.57n 0.2p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.091128E+0 -2.052238E+0 -2.133932E+0 -3.200000E+0 -2.003030E+0 -1.963632E+0 -2.046064E+0 -3.100000E+0 -1.914980E+0 -1.875065E+0 -1.958250E+0 -3.000000E+0 -1.826981E+0 -1.786542E+0 -1.870493E+0 -2.900000E+0 -1.739039E+0 -1.698067E+0 -1.782800E+0 -2.800000E+0 -1.651158E+0 -1.609644E+0 -1.695175E+0 -2.700000E+0 -1.563345E+0 -1.521279E+0 -1.607625E+0 -2.600000E+0 -1.475606E+0 -1.432978E+0 -1.520158E+0 -2.500000E+0 -1.387952E+0 -1.344748E+0 -1.432785E+0 -2.400000E+0 -1.300391E+0 -1.256600E+0 -1.345514E+0 -2.300000E+0 -1.212936E+0 -1.168543E+0 -1.258360E+0 -2.200000E+0 -1.125601E+0 -1.080590E+0 -1.171338E+0 -2.100000E+0 -1.038406E+0 -9.927592E-1 -1.084468E+0 -2.000000E+0 -9.513722E-1 -9.050706E-1 -9.977730E-1 -1.900000E+0 -8.645297E-1 -8.175518E-1 -9.112834E-1 -1.800000E+0 -7.779165E-1 -7.302392E-1 -8.250379E-1 -1.700000E+0 -6.915837E-1 -6.431823E-1 -7.390873E-1 -1.600000E+0 -6.056018E-1 -5.564515E-1 -6.535001E-1 -1.500000E+0 -5.200713E-1 -4.701510E-1 -5.683715E-1 -1.400000E+0 -4.351490E-1 -3.844526E-1 -4.838434E-1 -1.300000E+0 -3.510699E-1 -2.996276E-1 -4.001210E-1 -1.200000E+0 -2.682572E-1 -2.162153E-1 -3.175485E-1 -1.100000E+0 -1.875313E-1 -1.354310E-1 -2.367329E-1 -1.000000E+0 -1.108051E-1 -6.095096E-2 -1.588929E-1 -9.000000E-1 -4.394604E-2 -9.666037E-3 -8.695425E-2 -8.000000E-1 -6.965599E-3 -1.977527E-3 -2.965001E-2 -7.000000E-1 -2.062881E-3 -7.178223E-4 -5.368655E-3 -6.000000E-1 -9.012430E-4 -2.131833E-4 -2.177616E-3 -5.000000E-1 -2.363192E-4 -1.424775E-4 -1.102144E-3 -4.000000E-1 -1.115460E-4 -1.120287E-4 -3.216831E-4 -3.000000E-1 -7.826987E-5 -8.326098E-5 -9.817858E-5 -2.000000E-1 -5.152887E-5 -5.490583E-5 -5.127557E-5 -1.000000E-1 -2.546963E-5 -2.708967E-5 -2.472345E-5 0.0 -1.093922E-11 -8.086625E-12 -1.890693E-9 1.000000E-1 2.451640E-5 2.587868E-5 2.388303E-5 2.000000E-1 4.782806E-5 5.021058E-5 4.677705E-5 3.000000E-1 6.993841E-5 7.299759E-5 6.868606E-5 4.000000E-1 9.085105E-5 9.424210E-5 8.961074E-5 5.000000E-1 1.105691E-4 1.139468E-4 1.095283E-4 6.000000E-1 1.290877E-4 1.321147E-4 1.283184E-4 7.000000E-1 1.463315E-4 1.487467E-4 1.457394E-4 8.000000E-1 1.619653E-4 1.638066E-4 1.616129E-4 9.000000E-1 1.754864E-4 1.769418E-4 1.758443E-4 1.000000E+0 1.865651E-4 1.870300E-4 1.883141E-4 1.100000E+0 1.948394E-4 1.927474E-4 1.988365E-4 1.200000E+0 1.996255E-4 1.918669E-4 2.071337E-4 1.300000E+0 1.994980E-4 1.743531E-4 2.127719E-4 1.400000E+0 1.905645E-4 -6.939851E-5 2.150108E-4 1.500000E+0 1.469026E-4 -1.784969E-4 2.123702E-4 1.600000E+0 -1.529244E-4 -1.926402E-4 2.008924E-4 1.700000E+0 -2.055791E-4 -1.962450E-4 1.529880E-4 1.800000E+0 -2.193371E-4 -1.940176E-4 -1.452705E-4 1.900000E+0 -2.228783E-4 -1.875893E-4 -2.303241E-4 2.000000E+0 -2.206360E-4 -1.783879E-4 -2.485660E-4 2.100000E+0 -2.143968E-4 -1.674183E-4 -2.540407E-4 2.200000E+0 -2.050965E-4 -1.548648E-4 -2.527672E-4 2.300000E+0 -1.932850E-4 -1.407448E-4 -2.469914E-4 2.400000E+0 -1.793677E-4 -1.250748E-4 -2.378658E-4 2.500000E+0 -1.638505E-4 -1.078779E-4 -2.260800E-4 2.600000E+0 -1.471166E-4 -8.918143E-5 -2.120872E-4 2.700000E+0 -1.292712E-4 -6.901493E-5 -1.962004E-4 2.800000E+0 -1.103400E-4 -4.740881E-5 -1.786423E-4 2.900000E+0 -9.034072E-5 -2.439369E-5 -1.596301E-4 3.000000E+0 -6.929029E-5 1.113945E-11 -1.394634E-4 3.100000E+0 -4.720562E-5 2.546768E-5 -1.183585E-4 3.200000E+0 -2.410338E-5 5.164335E-5 -9.637894E-5 3.300000E+0 2.067395E-11 7.842711E-5 -7.354216E-5 | [POWER Clamp] -3.300000E+0 4.763724E-3 4.053042E-3 5.764592E-3 -3.200000E+0 4.571141E-3 3.883551E-3 5.538573E-3 -3.100000E+0 4.378657E-3 3.714137E-3 5.312682E-3 -3.000000E+0 4.186281E-3 3.544806E-3 5.086927E-3 -2.900000E+0 3.994022E-3 3.375568E-3 4.861324E-3 -2.800000E+0 3.801895E-3 3.206433E-3 4.635886E-3 -2.700000E+0 3.609912E-3 3.037414E-3 4.410630E-3 -2.600000E+0 3.418091E-3 2.868524E-3 4.185577E-3 -2.500000E+0 3.226451E-3 2.699780E-3 3.960748E-3 -2.400000E+0 3.035016E-3 2.531204E-3 3.736171E-3 -2.300000E+0 2.843813E-3 2.362822E-3 3.511879E-3 -2.200000E+0 2.652877E-3 2.194664E-3 3.287910E-3 -2.100000E+0 2.462252E-3 2.026772E-3 3.064311E-3 -2.000000E+0 2.271991E-3 1.859198E-3 2.841141E-3 -1.900000E+0 2.082163E-3 1.692011E-3 2.618472E-3 -1.800000E+0 1.892857E-3 1.525306E-3 2.396399E-3 -1.700000E+0 1.704196E-3 1.359215E-3 2.175041E-3 -1.600000E+0 1.516347E-3 1.193935E-3 1.954562E-3 -1.500000E+0 1.329552E-3 1.029770E-3 1.735185E-3 -1.400000E+0 1.144176E-3 8.672217E-4 1.517225E-3 -1.300000E+0 9.608032E-4 7.071674E-4 1.301155E-3 -1.200000E+0 7.804255E-4 5.521091E-4 1.087717E-3 -1.100000E+0 6.053883E-4 4.074868E-4 8.781563E-4 -1.000000E+0 4.401393E-4 2.960671E-4 6.746547E-4 -9.000000E-1 2.995198E-4 2.493151E-4 4.836440E-4 -8.000000E-1 2.197317E-4 2.194393E-4 3.175363E-4 -7.000000E-1 1.858881E-4 1.904022E-4 2.103884E-4 -6.000000E-1 1.577428E-4 1.617647E-4 1.655938E-4 -5.000000E-1 1.302369E-4 1.335361E-4 1.357944E-4 -4.000000E-1 1.031773E-4 1.057434E-4 1.075684E-4 -3.000000E-1 7.658091E-5 7.842711E-5 7.988640E-5 -2.000000E-1 5.048317E-5 5.164335E-5 5.270843E-5 -1.000000E-1 2.493386E-5 2.546768E-5 2.606455E-5 0.0 2.364161E-11 2.015344E-11 1.911851E-9 | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.0 Vmeas=1.50 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 9.088143E-2 8.357693E-2 1.015735E-1 -3.200000E+0 8.803492E-2 8.099395E-2 9.839139E-2 -3.100000E+0 8.519108E-2 7.842705E-2 9.521154E-2 -3.000000E+0 8.235051E-2 7.587523E-2 9.203415E-2 -2.900000E+0 7.951410E-2 7.333246E-2 8.885946E-2 -2.800000E+0 7.668316E-2 7.079342E-2 8.568778E-2 -2.700000E+0 7.385968E-2 6.825571E-2 8.251953E-2 -2.600000E+0 7.104655E-2 6.571853E-2 7.935528E-2 -2.500000E+0 6.824750E-2 6.318168E-2 7.619582E-2 -2.400000E+0 6.546535E-2 6.064509E-2 7.304226E-2 -2.300000E+0 6.269905E-2 5.810877E-2 6.989617E-2 -2.200000E+0 5.994374E-2 5.557275E-2 6.675982E-2 -2.100000E+0 5.719457E-2 5.303706E-2 6.363626E-2 -2.000000E+0 5.444880E-2 5.050174E-2 6.052902E-2 -1.900000E+0 5.170529E-2 4.796683E-2 5.744051E-2 -1.800000E+0 4.896363E-2 4.543238E-2 5.436984E-2 -1.700000E+0 4.622371E-2 4.289845E-2 5.131275E-2 -1.600000E+0 4.348556E-2 4.036511E-2 4.826445E-2 -1.500000E+0 4.074920E-2 3.783242E-2 4.522172E-2 -1.400000E+0 3.801472E-2 3.530046E-2 4.218297E-2 -1.300000E+0 3.528221E-2 3.276933E-2 3.914751E-2 -1.200000E+0 3.255174E-2 3.023912E-2 3.611513E-2 -1.100000E+0 2.982344E-2 2.770994E-2 3.308580E-2 -1.000000E+0 2.709743E-2 2.518190E-2 3.005956E-2 -9.000000E-1 2.437383E-2 2.265513E-2 2.703652E-2 -8.000000E-1 2.165279E-2 2.012977E-2 2.401680E-2 -7.000000E-1 1.893447E-2 1.760598E-2 2.100056E-2 -6.000000E-1 1.621906E-2 1.508393E-2 1.798794E-2 -5.000000E-1 1.350674E-2 1.256381E-2 1.497913E-2 -4.000000E-1 1.079773E-2 1.004581E-2 1.197432E-2 -3.000000E-1 8.092274E-3 7.530174E-3 8.973750E-3 -2.000000E-1 5.390634E-3 5.017137E-3 5.977653E-3 -1.000000E-1 2.693101E-3 2.506978E-3 2.986302E-3 0.0 -9.040768E-11 -1.120721E-10 -2.064516E-9 10.000000E-2 -2.685230E-3 -2.499079E-3 -2.978637E-3 2.000000E-1 -5.359146E-3 -4.985415E-3 -5.947028E-3 3.000000E-1 -8.021382E-3 -7.458469E-3 -8.904908E-3 4.000000E-1 -1.067155E-2 -9.917666E-3 -1.185200E-2 5.000000E-1 -1.330924E-2 -1.236239E-2 -1.478802E-2 6.000000E-1 -1.593401E-2 -1.479196E-2 -1.771265E-2 7.000000E-1 -1.854542E-2 -1.720568E-2 -2.062559E-2 8.000000E-1 -2.114297E-2 -1.960277E-2 -2.352651E-2 9.000000E-1 -2.372616E-2 -2.198238E-2 -2.641505E-2 1.000000E+0 -2.629442E-2 -2.434362E-2 -2.929085E-2 1.100000E+0 -2.884718E-2 -2.668549E-2 -3.215354E-2 1.200000E+0 -3.138382E-2 -2.900693E-2 -3.500270E-2 1.300000E+0 -3.390368E-2 -3.130675E-2 -3.783792E-2 1.400000E+0 -3.640604E-2 -3.358367E-2 -4.065876E-2 1.500000E+0 -3.889015E-2 -3.583628E-2 -4.346474E-2 1.600000E+0 -4.135519E-2 -3.806302E-2 -4.625538E-2 1.700000E+0 -4.380030E-2 -4.026218E-2 -4.903015E-2 1.800000E+0 -4.622452E-2 -4.243185E-2 -5.178850E-2 1.900000E+0 -4.862685E-2 -4.456993E-2 -5.452986E-2 2.000000E+0 -5.100618E-2 -4.667406E-2 -5.725360E-2 2.100000E+0 -5.336133E-2 -4.874162E-2 -5.995907E-2 2.200000E+0 -5.569102E-2 -5.076970E-2 -6.264558E-2 2.300000E+0 -5.799383E-2 -5.275501E-2 -6.531239E-2 2.400000E+0 -6.026825E-2 -5.469391E-2 -6.795871E-2 2.500000E+0 -6.251261E-2 -5.658236E-2 -7.058370E-2 2.600000E+0 -6.472509E-2 -5.841585E-2 -7.318647E-2 2.700000E+0 -6.690369E-2 -6.018952E-2 -7.576606E-2 2.800000E+0 -6.904623E-2 -6.189811E-2 -7.832145E-2 2.900000E+0 -7.115029E-2 -6.353619E-2 -8.085153E-2 3.000000E+0 -7.321325E-2 -6.509842E-2 -8.335512E-2 3.100000E+0 -7.523219E-2 -6.658000E-2 -8.583096E-2 3.200000E+0 -7.720395E-2 -6.797716E-2 -8.827767E-2 3.300000E+0 -7.912503E-2 -6.928790E-2 -9.069378E-2 3.400000E+0 -8.099169E-2 -7.051254E-2 -9.307768E-2 3.500000E+0 -8.279985E-2 -7.165325E-2 -9.542765E-2 3.600000E+0 -8.454515E-2 -7.269699E-2 -9.774183E-2 3.700000E+0 -8.622053E-2 -7.346293E-2 -1.000182E-1 3.800000E+0 -8.778277E-2 -7.362156E-2 -1.022539E-1 3.900000E+0 -8.898883E-2 -7.305411E-2 -1.044384E-1 4.000000E+0 -8.955605E-2 -7.070295E-2 -1.064947E-1 4.100000E+0 -8.939914E-2 -6.633198E-2 -1.081379E-1 4.200000E+0 -8.768222E-2 -6.110202E-2 -1.091712E-1 4.300000E+0 -8.381440E-2 -5.551411E-2 -1.095571E-1 4.400000E+0 -7.869391E-2 -4.973466E-2 -1.085636E-1 4.500000E+0 -7.298536E-2 -4.383362E-2 -1.053380E-1 4.600000E+0 -6.695235E-2 -3.784504E-2 -1.005173E-1 4.700000E+0 -6.071086E-2 -3.179046E-2 -9.487972E-2 4.800000E+0 -5.432480E-2 -2.568297E-2 -8.878588E-2 4.900000E+0 -4.782073E-2 -1.953164E-2 -8.239470E-2 5.000000E+0 -4.123175E-2 -1.334658E-2 -7.578451E-2 5.100000E+0 -3.457141E-2 -7.418140E-3 -6.899884E-2 5.200000E+0 -2.785170E-2 -4.204800E-3 -6.206489E-2 5.300000E+0 -2.108304E-2 -3.039900E-3 -5.500184E-2 5.400000E+0 -1.432000E-2 -2.437700E-3 -4.782539E-2 5.500000E+0 -8.502200E-3 -2.055700E-3 -4.054704E-2 5.600000E+0 -5.616700E-3 -1.786100E-3 -3.318038E-2 5.700000E+0 -4.301900E-3 -1.583600E-3 -2.574090E-2 5.800000E+0 -3.541300E-3 -1.424800E-3 -1.832450E-2 5.900000E+0 -3.033100E-3 -1.296200E-3 -1.187620E-2 6.000000E+0 -2.663700E-3 -1.189900E-3 -8.202700E-3 6.100000E+0 -2.380000E-3 -1.100200E-3 -6.359500E-3 6.200000E+0 -2.154800E-3 -1.023600E-3 -5.267600E-3 6.300000E+0 -1.970500E-3 -9.571000E-4 -4.530800E-3 6.400000E+0 -1.816500E-3 -8.988000E-4 -3.992700E-3 6.500000E+0 -1.685600E-3 -8.474000E-4 -3.578000E-3 6.600000E+0 -1.572900E-3 -8.016000E-4 -3.247600E-3 | [Pulldown] -3.300000E+0 -4.548000E-4 -4.042000E-4 -4.765000E-4 -3.200000E+0 -4.782000E-4 -4.263000E-4 -4.997000E-4 -3.100000E+0 -5.041000E-4 -4.507000E-4 -5.253000E-4 -3.000000E+0 -5.329000E-4 -4.783000E-4 -5.535000E-4 -2.900000E+0 -5.652000E-4 -5.095000E-4 -5.849000E-4 -2.800000E+0 -6.015000E-4 -5.449000E-4 -6.200000E-4 -2.700000E+0 -6.429000E-4 -5.857000E-4 -6.595000E-4 -2.600000E+0 -6.902000E-4 -6.329000E-4 -7.043000E-4 -2.500000E+0 -7.450000E-4 -6.886000E-4 -7.554000E-4 -2.400000E+0 -8.091000E-4 -7.548000E-4 -8.143000E-4 -2.300000E+0 -8.849000E-4 -8.352000E-4 -8.830000E-4 -2.200000E+0 -9.764000E-4 -9.349000E-4 -9.640000E-4 -2.100000E+0 -1.088600E-3 -1.061720E-3 -1.060900E-3 -2.000000E+0 -1.229480E-3 -1.228650E-3 -1.178910E-3 -1.900000E+0 -1.411530E-3 -1.461420E-3 -1.325470E-3 -1.800000E+0 -1.657850E-3 -1.803920E-3 -1.512170E-3 -1.700000E+0 -2.004610E-3 -2.364350E-3 -1.758700E-3 -1.600000E+0 -2.530990E-3 -3.446370E-3 -2.096080E-3 -1.500000E+0 -3.415390E-3 -5.784660E-3 -2.584620E-3 -1.400000E+0 -5.081600E-3 -9.309060E-3 -3.345660E-3 -1.300000E+0 -8.112480E-3 -1.297965E-2 -4.644820E-3 -1.200000E+0 -1.195259E-2 -1.650384E-2 -6.993710E-3 -1.100000E+0 -1.572038E-2 -1.970488E-2 -1.061011E-2 -1.000000E+0 -1.899030E-2 -2.208530E-2 -1.458247E-2 -9.000000E-1 -2.108518E-2 -2.248930E-2 -1.795668E-2 -8.000000E-1 -2.110860E-2 -2.115890E-2 -1.982013E-2 -7.000000E-1 -1.965270E-2 -1.915844E-2 -1.951366E-2 -6.000000E-1 -1.755281E-2 -1.661402E-2 -1.788398E-2 -5.000000E-1 -1.489205E-2 -1.386255E-2 -1.565971E-2 -4.000000E-1 -1.194984E-2 -1.109157E-2 -1.287520E-2 -3.000000E-1 -8.965270E-3 -8.319330E-3 -9.724393E-3 -2.000000E-1 -5.977346E-3 -5.546576E-3 -6.489511E-3 -1.000000E-1 -2.988839E-3 -2.773428E-3 -3.245253E-3 0.0 2.053567E-11 1.936767E-11 3.637237E-11 1.000000E-1 2.984097E-3 2.769129E-3 3.239846E-3 2.000000E-1 5.958294E-3 5.529260E-3 6.468350E-3 3.000000E-1 8.922301E-3 8.280087E-3 9.685218E-3 4.000000E-1 1.187581E-2 1.102129E-2 1.289015E-2 5.000000E-1 1.481851E-2 1.375252E-2 1.608282E-2 6.000000E-1 1.775006E-2 1.647342E-2 1.926289E-2 7.000000E-1 2.067011E-2 1.918361E-2 2.243004E-2 8.000000E-1 2.357829E-2 2.188268E-2 2.558388E-2 9.000000E-1 2.647421E-2 2.457019E-2 2.872404E-2 1.000000E+0 2.935745E-2 2.724569E-2 3.185013E-2 1.100000E+0 3.222758E-2 2.990868E-2 3.496173E-2 1.200000E+0 3.508415E-2 3.255864E-2 3.805840E-2 1.300000E+0 3.792667E-2 3.519501E-2 4.113969E-2 1.400000E+0 4.075462E-2 3.781717E-2 4.420511E-2 1.500000E+0 4.356745E-2 4.042449E-2 4.725416E-2 1.600000E+0 4.636458E-2 4.301625E-2 5.028630E-2 1.700000E+0 4.914540E-2 4.559171E-2 5.330097E-2 1.800000E+0 5.190924E-2 4.815003E-2 5.629758E-2 1.900000E+0 5.465539E-2 5.069032E-2 5.927549E-2 2.000000E+0 5.738310E-2 5.321161E-2 6.223405E-2 2.100000E+0 6.009155E-2 5.571282E-2 6.517255E-2 2.200000E+0 6.277985E-2 5.819276E-2 6.809023E-2 2.300000E+0 6.544707E-2 6.065014E-2 7.098629E-2 2.400000E+0 6.809217E-2 6.308349E-2 7.385988E-2 2.500000E+0 7.071403E-2 6.549119E-2 7.671010E-2 2.600000E+0 7.331142E-2 6.787139E-2 7.953595E-2 2.700000E+0 7.588302E-2 7.022202E-2 8.233639E-2 2.800000E+0 7.842734E-2 7.254069E-2 8.511029E-2 2.900000E+0 8.094274E-2 7.482464E-2 8.785642E-2 3.000000E+0 8.342740E-2 7.707065E-2 9.057345E-2 3.100000E+0 8.587927E-2 7.927492E-2 9.325992E-2 3.200000E+0 8.829604E-2 8.143290E-2 9.591426E-2 3.300000E+0 9.067508E-2 8.353911E-2 9.853470E-2 3.400000E+0 9.301334E-2 8.558681E-2 1.011193E-1 3.500000E+0 9.530730E-2 8.756772E-2 1.036660E-1 3.600000E+0 9.755282E-2 8.947154E-2 1.061722E-1 3.700000E+0 9.974496E-2 9.128553E-2 1.086353E-1 3.800000E+0 1.018778E-1 9.299426E-2 1.110522E-1 3.900000E+0 1.039442E-1 9.457990E-2 1.134191E-1 4.000000E+0 1.059355E-1 9.602364E-2 1.157320E-1 4.100000E+0 1.078409E-1 9.730895E-2 1.179859E-1 4.200000E+0 1.096479E-1 9.842619E-2 1.201749E-1 4.300000E+0 1.113416E-1 9.937671E-2 1.222919E-1 4.400000E+0 1.129062E-1 1.001735E-1 1.243285E-1 4.500000E+0 1.143262E-1 1.008379E-1 1.262747E-1 4.600000E+0 1.155900E-1 1.013939E-1 1.281186E-1 4.700000E+0 1.166933E-1 1.018643E-1 1.298467E-1 4.800000E+0 1.176411E-1 1.022684E-1 1.314450E-1 4.900000E+0 1.184470E-1 1.026212E-1 1.329002E-1 5.000000E+0 1.191303E-1 1.029344E-1 1.342029E-1 5.100000E+0 1.197119E-1 1.032169E-1 1.353495E-1 5.200000E+0 1.202116E-1 1.034751E-1 1.363448E-1 5.300000E+0 1.206461E-1 1.037140E-1 1.372005E-1 5.400000E+0 1.210292E-1 1.039375E-1 1.379336E-1 5.500000E+0 1.213716E-1 1.041485E-1 1.385631E-1 5.600000E+0 1.216816E-1 1.043491E-1 1.391073E-1 5.700000E+0 1.219657E-1 1.045413E-1 1.395821E-1 5.800000E+0 1.222290E-1 1.047263E-1 1.400013E-1 5.900000E+0 1.224751E-1 1.049055E-1 1.403757E-1 6.000000E+0 1.227073E-1 1.050799E-1 1.407140E-1 6.100000E+0 1.229279E-1 1.052502E-1 1.410231E-1 6.200000E+0 1.231389E-1 1.054173E-1 1.413084E-1 6.300000E+0 1.233419E-1 1.055819E-1 1.415740E-1 6.400000E+0 1.235383E-1 1.057447E-1 1.418235E-1 6.500000E+0 1.237292E-1 1.059065E-1 1.420595E-1 6.600000E+0 1.239157E-1 1.060678E-1 1.422843E-1 | [GND Clamp] -3.300000E+0 -2.047146E+0 -1.997554E+0 -2.110881E+0 -3.200000E+0 -1.960381E+0 -1.910866E+0 -2.023393E+0 -3.100000E+0 -1.873659E+0 -1.824213E+0 -1.935956E+0 -3.000000E+0 -1.786986E+0 -1.737600E+0 -1.848575E+0 -2.900000E+0 -1.700366E+0 -1.651031E+0 -1.761254E+0 -2.800000E+0 -1.613804E+0 -1.564509E+0 -1.674001E+0 -2.700000E+0 -1.527307E+0 -1.478042E+0 -1.586822E+0 -2.600000E+0 -1.440882E+0 -1.391634E+0 -1.499725E+0 -2.500000E+0 -1.354538E+0 -1.305294E+0 -1.412720E+0 -2.400000E+0 -1.268285E+0 -1.219031E+0 -1.325818E+0 -2.300000E+0 -1.182136E+0 -1.132856E+0 -1.239033E+0 -2.200000E+0 -1.096107E+0 -1.046782E+0 -1.152382E+0 -2.100000E+0 -1.010216E+0 -9.608276E-1 -1.065886E+0 -2.000000E+0 -9.244875E-1 -8.750132E-1 -9.795679E-1 -1.900000E+0 -8.389523E-1 -7.893677E-1 -8.934616E-1 -1.800000E+0 -7.536506E-1 -7.039290E-1 -8.076079E-1 -1.700000E+0 -6.686366E-1 -6.187490E-1 -7.220622E-1 -1.600000E+0 -5.839852E-1 -5.339017E-1 -6.368970E-1 -1.500000E+0 -4.998045E-1 -4.494975E-1 -5.522167E-1 -1.400000E+0 -4.162648E-1 -3.657207E-1 -4.681727E-1 -1.300000E+0 -3.336237E-1 -2.828652E-1 -3.849984E-1 -1.200000E+0 -2.523539E-1 -2.015279E-1 -3.030780E-1 -1.100000E+0 -1.733934E-1 -1.230940E-1 -2.231064E-1 -1.000000E+0 -9.899779E-2 -5.193745E-2 -1.465134E-1 -9.000000E-1 -3.626584E-2 -7.471108E-3 -7.682881E-2 -8.000000E-1 -6.074745E-3 -1.713777E-3 -2.449939E-2 -7.000000E-1 -1.996028E-3 -4.333591E-4 -5.546938E-3 -6.000000E-1 -6.396878E-4 -3.411866E-5 -2.363924E-3 -5.000000E-1 -8.117387E-5 -1.141434E-6 -9.127221E-4 -4.000000E-1 -5.037380E-6 -2.078244E-8 -1.747997E-4 -3.000000E-1 -1.920368E-7 -2.934186E-10 -1.700897E-5 -2.000000E-1 -5.206044E-9 -2.988754E-11 -1.074491E-6 -1.000000E-1 -1.281103E-10 -2.571676E-11 -4.533662E-8 0.0 -2.640478E-11 -2.400000E-11 -4.890389E-11 1.000000E-1 -2.304235E-11 -2.229922E-11 1.639468E-9 2.000000E-1 -2.112632E-11 -2.059852E-11 1.877105E-9 3.000000E-1 -1.931211E-11 -1.891243E-11 1.980018E-9 4.000000E-1 -1.754708E-11 -1.719713E-11 2.058547E-9 5.000000E-1 -1.578870E-11 -1.548228E-11 2.129729E-9 6.000000E-1 -1.397549E-11 -1.382494E-11 2.198022E-9 7.000000E-1 -1.239186E-11 -1.205302E-11 2.264687E-9 8.000000E-1 -1.046763E-11 -1.039435E-11 2.330555E-9 9.000000E-1 -8.771206E-12 -8.735679E-12 2.395944E-9 1.000000E+0 -6.961543E-12 -6.964207E-12 2.461145E-9 1.100000E+0 -5.151435E-12 -5.420553E-12 2.526027E-9 1.200000E+0 -3.342215E-12 -3.649525E-12 2.590881E-9 1.300000E+0 -1.532996E-12 -1.877609E-12 2.655402E-9 1.400000E+0 -1.776357E-13 -1.056932E-13 2.720077E-9 1.500000E+0 1.857181E-12 1.439737E-12 2.784467E-9 1.600000E+0 3.667289E-12 3.211653E-12 2.849273E-9 1.700000E+0 5.249135E-12 4.755307E-12 2.913371E-9 1.800000E+0 7.059242E-12 6.528111E-12 2.977918E-9 1.900000E+0 8.868461E-12 8.753886E-12 3.042695E-9 2.000000E+0 1.067591E-11 1.007194E-11 3.107041E-9 2.100000E+0 1.271516E-11 1.229950E-11 3.171660E-9 2.200000E+0 1.429790E-11 1.322853E-11 3.236121E-9 2.300000E+0 1.542588E-11 1.664979E-11 3.300682E-9 2.400000E+0 1.791278E-11 1.877609E-11 3.366056E-9 2.500000E+0 1.995382E-11 2.146194E-11 3.430692E-9 2.600000E+0 2.153477E-11 2.232881E-11 3.496002E-9 2.700000E+0 2.312639E-11 2.411404E-11 3.561116E-9 2.800000E+0 2.449951E-11 2.589218E-11 3.627031E-9 2.900000E+0 2.647127E-11 2.731859E-11 3.693792E-9 3.000000E+0 2.820855E-11 3.550937E-11 3.760592E-9 3.100000E+0 2.989609E-11 4.618883E-11 3.827953E-9 3.200000E+0 3.249312E-11 4.908074E-11 3.895323E-9 3.300000E+0 4.398437E-11 5.183942E-11 3.942059E-9 | [POWER Clamp] -3.300000E+0 1.536300E-10 1.389537E-10 1.226563E-8 -3.200000E+0 1.511147E-10 1.357563E-10 1.167520E-8 -3.100000E+0 1.477183E-10 1.334577E-10 1.112298E-8 -3.000000E+0 1.443787E-10 1.302567E-10 1.060787E-8 -2.900000E+0 1.410569E-10 1.279581E-10 1.012795E-8 -2.800000E+0 1.386624E-10 1.247607E-10 9.681315E-9 -2.700000E+0 1.353833E-10 1.233929E-10 9.266021E-9 -2.600000E+0 1.321325E-10 1.201847E-10 8.881198E-9 -2.500000E+0 1.289031E-10 1.169909E-10 8.523244E-9 -2.400000E+0 1.257021E-10 1.146923E-10 8.191318E-9 -2.300000E+0 1.234213E-10 1.123972E-10 7.883706E-9 -2.200000E+0 1.211511E-10 1.091962E-10 7.598803E-9 -2.100000E+0 1.180069E-10 1.060023E-10 7.335039E-9 -2.000000E+0 1.148663E-10 1.055263E-10 7.091771E-9 -1.900000E+0 1.126565E-10 1.014087E-10 6.863914E-9 -1.800000E+0 1.086491E-10 9.911361E-11 6.654570E-9 -1.700000E+0 1.073701E-10 9.501733E-11 6.461530E-9 -1.600000E+0 1.042828E-10 9.362466E-11 6.281699E-9 -1.500000E+0 1.012061E-10 9.042367E-11 6.113790E-9 -1.400000E+0 9.903900E-11 8.722267E-11 5.959407E-9 -1.300000E+0 9.415402E-11 8.493473E-11 5.814730E-9 -1.200000E+0 9.200463E-11 8.354917E-11 5.680555E-9 -1.100000E+0 8.984813E-11 8.035173E-11 5.554067E-9 -1.000000E+0 8.681411E-11 7.715073E-11 5.434409E-9 -9.000000E-1 8.468959E-11 7.485568E-11 5.323440E-9 -8.000000E-1 8.074963E-11 7.138823E-11 5.217210E-9 -7.000000E-1 7.861800E-11 6.523315E-11 5.116838E-9 -6.000000E-1 7.600498E-11 5.965006E-11 5.020763E-9 -5.000000E-1 7.215206E-11 5.689493E-11 4.929731E-9 -4.000000E-1 6.834178E-11 5.415579E-11 4.841835E-9 -3.000000E-1 6.561329E-11 5.139000E-11 4.782404E-9 -2.000000E-1 6.284751E-11 4.909140E-11 4.755908E-9 -1.000000E-1 5.891465E-11 4.617284E-11 4.652421E-9 0.0 4.398792E-11 3.550404E-11 4.323113E-9 | [Ramp] dV/dt_r 1.132E+0/2.771E-10 9.961E-1/2.679E-10 1.293E+0/2.743E-10 dV/dt_f 1.183E+0/4.621E-10 1.050E+0/5.114E-10 1.329E+0/3.851E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.300000E+0 3.000000E+0 3.599999E+0 2.020202E-10 3.300001E+0 3.000001E+0 3.600001E+0 3.030303E-10 3.300001E+0 3.000001E+0 3.600001E+0 4.040404E-10 3.300001E+0 3.000001E+0 3.600001E+0 5.050505E-10 3.300000E+0 3.000000E+0 3.600001E+0 6.060606E-10 3.300000E+0 3.000000E+0 3.600002E+0 7.070707E-10 3.300001E+0 3.000001E+0 3.600002E+0 8.080808E-10 3.300001E+0 3.000001E+0 3.600003E+0 9.090909E-10 3.300001E+0 3.000001E+0 3.600004E+0 1.010101E-9 3.300004E+0 3.000001E+0 3.600005E+0 1.111111E-9 3.300006E+0 3.000002E+0 3.600006E+0 1.212121E-9 3.300007E+0 3.000002E+0 3.600008E+0 1.313131E-9 3.300008E+0 3.000003E+0 3.600010E+0 1.414141E-9 3.300011E+0 3.000008E+0 3.600014E+0 1.515152E-9 3.300011E+0 3.000013E+0 3.599993E+0 1.616162E-9 3.299986E+0 3.000022E+0 3.599834E+0 1.717172E-9 3.299940E+0 3.000039E+0 3.599357E+0 1.818182E-9 3.299750E+0 2.999984E+0 3.598138E+0 1.919192E-9 3.298631E+0 2.999545E+0 3.595030E+0 2.020202E-9 3.295988E+0 2.998961E+0 3.592623E+0 2.121212E-9 3.292443E+0 2.997507E+0 3.597450E+0 2.222222E-9 3.294437E+0 2.994757E+0 3.608425E+0 2.323232E-9 3.307318E+0 2.993763E+0 3.607181E+0 2.424242E-9 3.314963E+0 3.001531E+0 3.568798E+0 2.525253E-9 3.307565E+0 3.010935E+0 3.490965E+0 2.626263E-9 3.270885E+0 3.016693E+0 3.369406E+0 2.727273E-9 3.188389E+0 3.010984E+0 3.158749E+0 2.828283E-9 3.033612E+0 2.985504E+0 2.861777E+0 2.929293E-9 2.845681E+0 2.934706E+0 2.481456E+0 3.030303E-9 2.617905E+0 2.843826E+0 2.100972E+0 3.131313E-9 2.299852E+0 2.674197E+0 1.823287E+0 3.232323E-9 2.002640E+0 2.448120E+0 1.658915E+0 3.333333E-9 1.767842E+0 2.198862E+0 1.583950E+0 3.434343E-9 1.620333E+0 1.965432E+0 1.540858E+0 3.535354E-9 1.529197E+0 1.760504E+0 1.506004E+0 3.636364E-9 1.474309E+0 1.599743E+0 1.489277E+0 3.737374E-9 1.455409E+0 1.495424E+0 1.478204E+0 3.838384E-9 1.436508E+0 1.430719E+0 1.468846E+0 3.939394E-9 1.420578E+0 1.389850E+0 1.460540E+0 4.040404E-9 1.410068E+0 1.372650E+0 1.452234E+0 4.141414E-9 1.401617E+0 1.355450E+0 1.443927E+0 4.242424E-9 1.395115E+0 1.341644E+0 1.437280E+0 4.343434E-9 1.389515E+0 1.333325E+0 1.433113E+0 4.444444E-9 1.383916E+0 1.326070E+0 1.429476E+0 4.545455E-9 1.378316E+0 1.318814E+0 1.426415E+0 4.646465E-9 1.373449E+0 1.311558E+0 1.423623E+0 4.747475E-9 1.370191E+0 1.305888E+0 1.420832E+0 4.848485E-9 1.367778E+0 1.302448E+0 1.418040E+0 4.949495E-9 1.365365E+0 1.299648E+0 1.415558E+0 5.050505E-9 1.362952E+0 1.297261E+0 1.413716E+0 5.151515E-9 1.360776E+0 1.295117E+0 1.412189E+0 5.252525E-9 1.359068E+0 1.292974E+0 1.410662E+0 5.353535E-9 1.357583E+0 1.290830E+0 1.409136E+0 5.454545E-9 1.356098E+0 1.288852E+0 1.407773E+0 5.555556E-9 1.354613E+0 1.287389E+0 1.406716E+0 5.656566E-9 1.353331E+0 1.286230E+0 1.405795E+0 5.757576E-9 1.352415E+0 1.285071E+0 1.404875E+0 5.858586E-9 1.351655E+0 1.283912E+0 1.403954E+0 5.959596E-9 1.350894E+0 1.282843E+0 1.403148E+0 6.060606E-9 1.350134E+0 1.282036E+0 1.402537E+0 6.161616E-9 1.349444E+0 1.281364E+0 1.402003E+0 6.262626E-9 1.348871E+0 1.280691E+0 1.401470E+0 6.363636E-9 1.348342E+0 1.280018E+0 1.400936E+0 6.464646E-9 1.347812E+0 1.279402E+0 1.400462E+0 6.565657E-9 1.347283E+0 1.278942E+0 1.400083E+0 6.666667E-9 1.346839E+0 1.278550E+0 1.399736E+0 6.767677E-9 1.346525E+0 1.278157E+0 1.399389E+0 6.868687E-9 1.346253E+0 1.277765E+0 1.399043E+0 6.969697E-9 1.345981E+0 1.277404E+0 1.398746E+0 7.070707E-9 1.345709E+0 1.277129E+0 1.398522E+0 7.171717E-9 1.345460E+0 1.276884E+0 1.398320E+0 7.272727E-9 1.345243E+0 1.276639E+0 1.398118E+0 7.373737E-9 1.345036E+0 1.276394E+0 1.397916E+0 7.474747E-9 1.344828E+0 1.276172E+0 1.397738E+0 7.575758E-9 1.344620E+0 1.276009E+0 1.397593E+0 7.676768E-9 1.344452E+0 1.275863E+0 1.397457E+0 7.777778E-9 1.344338E+0 1.275717E+0 1.397320E+0 7.878788E-9 1.344237E+0 1.275571E+0 1.397184E+0 7.979798E-9 1.344135E+0 1.275438E+0 1.397070E+0 8.080808E-9 1.344033E+0 1.275337E+0 1.396985E+0 8.181818E-9 1.343939E+0 1.275244E+0 1.396907E+0 8.282828E-9 1.343853E+0 1.275150E+0 1.396828E+0 8.383838E-9 1.343769E+0 1.275056E+0 1.396749E+0 8.484848E-9 1.343685E+0 1.274973E+0 1.396680E+0 8.585859E-9 1.343601E+0 1.274912E+0 1.396624E+0 8.686869E-9 1.343536E+0 1.274856E+0 1.396569E+0 8.787879E-9 1.343494E+0 1.274799E+0 1.396514E+0 8.888889E-9 1.343454E+0 1.274743E+0 1.396459E+0 8.989899E-9 1.343415E+0 1.274692E+0 1.396414E+0 9.090909E-9 1.343375E+0 1.274654E+0 1.396382E+0 9.191919E-9 1.343338E+0 1.274618E+0 1.396350E+0 9.292929E-9 1.343304E+0 1.274581E+0 1.396319E+0 9.393939E-9 1.343269E+0 1.274545E+0 1.396288E+0 9.494949E-9 1.343235E+0 1.274513E+0 1.396261E+0 9.595960E-9 1.343201E+0 1.274490E+0 1.396239E+0 9.696970E-9 1.343175E+0 1.274468E+0 1.396217E+0 9.797980E-9 1.343159E+0 1.274446E+0 1.396195E+0 9.898990E-9 1.343142E+0 1.274424E+0 1.396173E+0 1.000000E-8 1.343125E+0 1.274401E+0 1.396151E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.864501E+0 1.637093E+0 2.130511E+0 1.010101E-10 1.864500E+0 1.637092E+0 2.130509E+0 2.020202E-10 1.864502E+0 1.637094E+0 2.130511E+0 3.030303E-10 1.864502E+0 1.637094E+0 2.130511E+0 4.040404E-10 1.864502E+0 1.637094E+0 2.130512E+0 5.050505E-10 1.864502E+0 1.637094E+0 2.130512E+0 6.060606E-10 1.864502E+0 1.637094E+0 2.130512E+0 7.070707E-10 1.864502E+0 1.637094E+0 2.130511E+0 8.080808E-10 1.864503E+0 1.637095E+0 2.130511E+0 9.090909E-10 1.864503E+0 1.637095E+0 2.130511E+0 1.010101E-9 1.864504E+0 1.637095E+0 2.130510E+0 1.111111E-9 1.864506E+0 1.637095E+0 2.130510E+0 1.212121E-9 1.864505E+0 1.637095E+0 2.130509E+0 1.313131E-9 1.864503E+0 1.637095E+0 2.130509E+0 1.414141E-9 1.864504E+0 1.637098E+0 2.130511E+0 1.515152E-9 1.864498E+0 1.637099E+0 2.130491E+0 1.616162E-9 1.864479E+0 1.637098E+0 2.130380E+0 1.717172E-9 1.864449E+0 1.637098E+0 2.130080E+0 1.818182E-9 1.864327E+0 1.637058E+0 2.129443E+0 1.919192E-9 1.863674E+0 1.636823E+0 2.127822E+0 2.020202E-9 1.862217E+0 1.636521E+0 2.125875E+0 2.121212E-9 1.860043E+0 1.635885E+0 2.127720E+0 2.222222E-9 1.861042E+0 1.634829E+0 2.127878E+0 2.323232E-9 1.861061E+0 1.633768E+0 2.096417E+0 2.424242E-9 1.839333E+0 1.632760E+0 1.985702E+0 2.525253E-9 1.766002E+0 1.622332E+0 1.736948E+0 2.626263E-9 1.614241E+0 1.589946E+0 1.348812E+0 2.727273E-9 1.339852E+0 1.503611E+0 9.254461E-1 2.828283E-9 9.926458E-1 1.354131E+0 5.153096E-1 2.929293E-9 6.372363E-1 1.146068E+0 2.028579E-1 3.030303E-9 3.253692E-1 8.664982E-1 8.834276E-2 3.131313E-9 1.458388E-1 5.667020E-1 4.701323E-2 3.232323E-9 6.087134E-2 3.217657E-1 2.728785E-2 3.333333E-9 3.465592E-2 1.644589E-1 1.874030E-2 3.434343E-9 1.812274E-2 7.855158E-2 1.432339E-2 3.535354E-9 1.104246E-2 2.914637E-2 1.035959E-2 3.636364E-9 9.754052E-3 1.153798E-2 6.765921E-3 3.737374E-9 8.215099E-3 1.203601E-2 4.796758E-3 3.838384E-9 6.883282E-3 1.051499E-2 4.388835E-3 3.939394E-9 5.551465E-3 8.668533E-3 3.885941E-3 4.040404E-9 4.291675E-3 6.983676E-3 3.462236E-3 4.141414E-9 3.361407E-3 5.706851E-3 3.056901E-3 4.242424E-9 2.838071E-3 4.668382E-3 2.651566E-3 4.343434E-9 2.487810E-3 3.629914E-3 2.246232E-3 4.444444E-9 2.222977E-3 2.591445E-3 1.927928E-3 4.545455E-9 1.980395E-3 1.801144E-3 1.745224E-3 4.646465E-9 1.737813E-3 1.547793E-3 1.592873E-3 4.747475E-9 1.495231E-3 1.507264E-3 1.440521E-3 4.848485E-9 1.307944E-3 1.396105E-3 1.288170E-3 4.949495E-9 1.199376E-3 1.283494E-3 1.166430E-3 5.050505E-9 1.110393E-3 1.170884E-3 1.085266E-3 5.151515E-9 1.021409E-3 1.058273E-3 1.012817E-3 5.252525E-9 9.324250E-4 9.456627E-4 9.403677E-4 5.353535E-9 8.556446E-4 8.584711E-4 8.679186E-4 5.454545E-9 7.938305E-4 7.938209E-4 8.020257E-4 5.555556E-9 7.355469E-4 7.291707E-4 7.435806E-4 5.656566E-9 6.772634E-4 6.645204E-4 6.866598E-4 5.757576E-9 6.189798E-4 5.998702E-4 6.297390E-4 5.858586E-9 5.724631E-4 5.547565E-4 5.728182E-4 5.959596E-9 5.384572E-4 5.237900E-4 5.299929E-4 6.060606E-9 5.072239E-4 4.928234E-4 5.009621E-4 6.161616E-9 4.759906E-4 4.618569E-4 4.745976E-4 6.262626E-9 4.447573E-4 4.308903E-4 4.482330E-4 6.363636E-9 4.168909E-4 4.034984E-4 4.218684E-4 6.464646E-9 3.921420E-4 3.782060E-4 3.965066E-4 6.565657E-9 3.680345E-4 3.529135E-4 3.719930E-4 6.666667E-9 3.439269E-4 3.276210E-4 3.476323E-4 6.767677E-9 3.198194E-4 3.023286E-4 3.232717E-4 6.868687E-9 3.009539E-4 2.851091E-4 2.989111E-4 6.969697E-9 2.863283E-4 2.716887E-4 2.817180E-4 7.070707E-9 2.724993E-4 2.582682E-4 2.697740E-4 7.171717E-9 2.586703E-4 2.448478E-4 2.586994E-4 7.272727E-9 2.448414E-4 2.314274E-4 2.476248E-4 7.373737E-9 2.330689E-4 2.200037E-4 2.365502E-4 7.474747E-9 2.227518E-4 2.093184E-4 2.259071E-4 7.575758E-9 2.126790E-4 1.986332E-4 2.155375E-4 7.676768E-9 2.026061E-4 1.879480E-4 2.052086E-4 7.777778E-9 1.925332E-4 1.772628E-4 1.948797E-4 7.878788E-9 1.838736E-4 1.697778E-4 1.845508E-4 7.979798E-9 1.760898E-4 1.631954E-4 1.774645E-4 8.080808E-9 1.684328E-4 1.566131E-4 1.721562E-4 8.181818E-9 1.607757E-4 1.500307E-4 1.670770E-4 8.282828E-9 1.531187E-4 1.434483E-4 1.619978E-4 8.383838E-9 1.474713E-4 1.377179E-4 1.569186E-4 8.484848E-9 1.429134E-4 1.321620E-4 1.511136E-4 8.585859E-9 1.384846E-4 1.266060E-4 1.449655E-4 8.686869E-9 1.340558E-4 1.210501E-4 1.387813E-4 8.787879E-9 1.296270E-4 1.154942E-4 1.325970E-4 8.888889E-9 1.253276E-4 1.113005E-4 1.264128E-4 8.989899E-9 1.210895E-4 1.072926E-4 1.225783E-4 9.090909E-9 1.168567E-4 1.032848E-4 1.196971E-4 9.191919E-9 1.126239E-4 9.927689E-5 1.168896E-4 9.292929E-9 1.083912E-4 9.526902E-5 1.140821E-4 9.393939E-9 1.052095E-4 9.166283E-5 1.112746E-4 9.494949E-9 1.024610E-4 8.808687E-5 1.080743E-4 9.595960E-9 9.973505E-5 8.451091E-5 1.047381E-4 9.696970E-9 9.700915E-5 8.093495E-5 1.013961E-4 9.797980E-9 9.428325E-5 7.735900E-5 9.805416E-5 9.898990E-9 9.005909E-5 7.617791E-5 9.471217E-5 1.000000E-8 8.529984E-5 7.504570E-5 9.417098E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 1.342907E+0 1.274197E+0 1.395944E+0 1.010101E-10 1.342906E+0 1.274197E+0 1.395945E+0 2.020202E-10 1.342903E+0 1.274195E+0 1.395943E+0 3.030303E-10 1.342905E+0 1.274196E+0 1.395945E+0 4.040404E-10 1.342906E+0 1.274196E+0 1.395948E+0 5.050505E-10 1.342908E+0 1.274196E+0 1.395951E+0 6.060606E-10 1.342908E+0 1.274196E+0 1.395950E+0 7.070707E-10 1.342908E+0 1.274196E+0 1.395947E+0 8.080808E-10 1.342908E+0 1.274196E+0 1.395947E+0 9.090909E-10 1.342907E+0 1.274195E+0 1.395947E+0 1.010101E-9 1.342907E+0 1.274194E+0 1.395946E+0 1.111111E-9 1.342907E+0 1.274194E+0 1.395946E+0 1.212121E-9 1.342908E+0 1.274193E+0 1.395945E+0 1.313131E-9 1.342908E+0 1.274193E+0 1.395944E+0 1.414141E-9 1.342906E+0 1.274190E+0 1.395941E+0 1.515152E-9 1.342905E+0 1.274186E+0 1.395943E+0 1.616162E-9 1.342911E+0 1.274184E+0 1.396002E+0 1.717172E-9 1.342981E+0 1.274186E+0 1.396110E+0 1.818182E-9 1.343276E+0 1.274238E+0 1.396332E+0 1.919192E-9 1.344030E+0 1.274592E+0 1.397121E+0 2.020202E-9 1.344656E+0 1.275195E+0 1.397797E+0 2.121212E-9 1.345284E+0 1.275534E+0 1.397183E+0 2.222222E-9 1.346943E+0 1.275693E+0 1.397772E+0 2.323232E-9 1.355797E+0 1.276305E+0 1.415984E+0 2.424242E-9 1.399748E+0 1.279917E+0 1.512908E+0 2.525253E-9 1.575994E+0 1.291032E+0 1.802149E+0 2.626263E-9 1.987800E+0 1.336781E+0 2.316468E+0 2.727273E-9 2.522869E+0 1.475148E+0 2.884990E+0 2.828283E-9 2.984297E+0 1.760953E+0 3.281596E+0 2.929293E-9 3.190794E+0 2.206443E+0 3.476817E+0 3.030303E-9 3.259146E+0 2.638497E+0 3.546507E+0 3.131313E-9 3.275164E+0 2.875149E+0 3.568338E+0 3.232323E-9 3.284609E+0 2.959863E+0 3.580418E+0 3.333333E-9 3.290667E+0 2.974735E+0 3.586184E+0 3.434343E-9 3.293496E+0 2.985232E+0 3.589977E+0 3.535354E-9 3.295290E+0 2.989946E+0 3.593770E+0 3.636364E-9 3.296901E+0 2.992964E+0 3.596519E+0 3.737374E-9 3.298296E+0 2.995397E+0 3.597334E+0 3.838384E-9 3.299002E+0 2.997448E+0 3.597935E+0 3.939394E-9 3.299180E+0 2.998470E+0 3.598342E+0 4.040404E-9 3.299358E+0 2.998818E+0 3.598659E+0 4.141414E-9 3.299536E+0 2.999051E+0 3.598976E+0 4.242424E-9 3.299687E+0 2.999207E+0 3.599294E+0 4.343434E-9 3.299759E+0 2.999362E+0 3.599548E+0 4.444444E-9 3.299777E+0 2.999518E+0 3.599657E+0 4.545455E-9 3.299795E+0 2.999674E+0 3.599684E+0 4.646465E-9 3.299813E+0 2.999764E+0 3.599712E+0 4.747475E-9 3.299828E+0 2.999779E+0 3.599739E+0 4.848485E-9 3.299838E+0 2.999793E+0 3.599764E+0 4.949495E-9 3.299843E+0 2.999807E+0 3.599784E+0 5.050505E-9 3.299849E+0 2.999822E+0 3.599800E+0 5.151515E-9 3.299854E+0 2.999833E+0 3.599817E+0 5.252525E-9 3.299860E+0 2.999840E+0 3.599833E+0 5.353535E-9 3.299865E+0 2.999848E+0 3.599847E+0 5.454545E-9 3.299870E+0 2.999856E+0 3.599855E+0 5.555556E-9 3.299876E+0 2.999863E+0 3.599860E+0 5.656566E-9 3.299881E+0 2.999870E+0 3.599865E+0 5.757576E-9 3.299886E+0 2.999875E+0 3.599871E+0 5.858586E-9 3.299890E+0 2.999881E+0 3.599876E+0 5.959596E-9 3.299893E+0 2.999886E+0 3.599882E+0 6.060606E-9 3.299896E+0 2.999892E+0 3.599887E+0 6.161616E-9 3.299899E+0 2.999896E+0 3.599893E+0 6.262626E-9 3.299902E+0 2.999899E+0 3.599898E+0 6.363636E-9 3.299905E+0 2.999903E+0 3.599903E+0 6.464646E-9 3.299908E+0 2.999907E+0 3.599905E+0 6.565657E-9 3.299911E+0 2.999910E+0 3.599907E+0 6.666667E-9 3.299914E+0 2.999913E+0 3.599909E+0 6.767677E-9 3.299917E+0 2.999917E+0 3.599911E+0 6.868687E-9 3.299919E+0 2.999920E+0 3.599913E+0 6.969697E-9 3.299921E+0 2.999923E+0 3.599916E+0 7.070707E-9 3.299923E+0 2.999927E+0 3.599919E+0 7.171717E-9 3.299926E+0 2.999929E+0 3.599923E+0 7.272727E-9 3.299928E+0 2.999931E+0 3.599926E+0 7.373737E-9 3.299930E+0 2.999934E+0 3.599928E+0 7.474747E-9 3.299932E+0 2.999936E+0 3.599930E+0 7.575758E-9 3.299934E+0 2.999938E+0 3.599931E+0 7.676768E-9 3.299937E+0 2.999941E+0 3.599932E+0 7.777778E-9 3.299939E+0 2.999943E+0 3.599933E+0 7.878788E-9 3.299940E+0 2.999945E+0 3.599935E+0 7.979798E-9 3.299942E+0 2.999947E+0 3.599937E+0 8.080808E-9 3.299943E+0 2.999949E+0 3.599939E+0 8.181818E-9 3.299945E+0 2.999951E+0 3.599941E+0 8.282828E-9 3.299947E+0 2.999953E+0 3.599944E+0 8.383838E-9 3.299948E+0 2.999954E+0 3.599945E+0 8.484848E-9 3.299950E+0 2.999956E+0 3.599946E+0 8.585859E-9 3.299951E+0 2.999957E+0 3.599947E+0 8.686869E-9 3.299953E+0 2.999959E+0 3.599948E+0 8.787879E-9 3.299954E+0 2.999960E+0 3.599949E+0 8.888889E-9 3.299956E+0 2.999962E+0 3.599950E+0 8.989899E-9 3.299957E+0 2.999963E+0 3.599952E+0 9.090909E-9 3.299958E+0 2.999965E+0 3.599953E+0 9.191919E-9 3.299959E+0 2.999966E+0 3.599955E+0 9.292929E-9 3.299960E+0 2.999967E+0 3.599956E+0 9.393939E-9 3.299961E+0 2.999968E+0 3.599958E+0 9.494949E-9 3.299963E+0 2.999969E+0 3.599958E+0 9.595960E-9 3.299964E+0 2.999970E+0 3.599959E+0 9.696970E-9 3.299965E+0 2.999971E+0 3.599960E+0 9.797980E-9 3.299966E+0 2.999972E+0 3.599961E+0 9.898990E-9 3.299966E+0 2.999973E+0 3.599961E+0 1.000000E-8 3.299967E+0 2.999974E+0 3.599962E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -7.660003E-7 3.867882E-7 4.088651E-7 2.020202E-10 -3.010163E-6 -9.629982E-7 -1.431542E-6 3.030303E-10 -1.658201E-6 -6.834631E-7 8.087980E-7 4.040404E-10 -3.062395E-7 -4.039281E-7 3.049138E-6 5.050505E-10 9.929332E-7 -1.313815E-7 5.137430E-6 6.060606E-10 1.228588E-6 0.0 4.209843E-6 7.070707E-10 5.258627E-7 0.0 1.487362E-6 8.080808E-10 -4.175839E-8 -5.891044E-8 1.310934E-6 9.090909E-10 -5.272697E-7 -7.928735E-7 7.394334E-7 1.010101E-9 -6.965673E-7 -1.494970E-6 1.679333E-7 1.111111E-9 -1.355018E-6 -2.113765E-6 -4.035668E-7 1.212121E-9 -1.962548E-6 -2.568611E-6 -9.750670E-7 1.313131E-9 -1.642744E-6 -3.052664E-6 -1.830856E-6 1.414141E-9 -4.142922E-6 -5.737850E-6 -5.012133E-6 1.515152E-9 -6.643100E-6 -1.118232E-5 -3.082774E-6 1.616162E-9 -1.982083E-6 -1.393831E-5 5.091272E-5 1.717172E-9 6.310152E-5 -1.360077E-5 1.489226E-4 1.818182E-9 3.500844E-4 3.241764E-5 3.603509E-4 1.919192E-9 7.465643E-4 3.607106E-4 8.282092E-4 2.020202E-9 -6.734034E-4 9.717185E-4 -4.494429E-4 2.121212E-9 -2.977999E-3 1.345214E-3 -5.161486E-3 2.222222E-9 -7.753890E-3 7.981818E-4 -1.422956E-2 2.323232E-9 -1.653155E-2 -2.395516E-3 -2.236595E-2 2.424242E-9 -1.465992E-2 -8.652125E-3 7.652564E-3 2.525253E-9 4.897151E-2 -1.669844E-2 1.505260E-1 2.626263E-9 2.379163E-1 -1.958462E-2 4.704735E-1 2.727273E-9 5.599310E-1 8.936318E-3 9.600108E-1 2.828283E-9 1.005609E+0 1.296158E-1 1.444354E+0 2.929293E-9 1.426672E+0 4.033252E-1 1.821664E+0 3.030303E-9 1.709262E+0 7.700988E-1 2.000828E+0 3.131313E-9 1.789228E+0 1.189079E+0 2.049429E+0 3.232323E-9 1.820541E+0 1.441257E+0 2.077625E+0 3.333333E-9 1.838868E+0 1.538042E+0 2.092137E+0 3.434343E-9 1.846224E+0 1.592604E+0 2.101383E+0 3.535354E-9 1.851204E+0 1.604784E+0 2.108558E+0 3.636364E-9 1.855727E+0 1.613948E+0 2.115733E+0 3.737374E-9 1.859688E+0 1.621670E+0 2.121764E+0 3.838384E-9 1.861828E+0 1.628172E+0 2.124667E+0 3.939394E-9 1.862479E+0 1.631436E+0 2.125607E+0 4.040404E-9 1.862906E+0 1.632744E+0 2.126372E+0 4.141414E-9 1.863185E+0 1.634053E+0 2.126945E+0 4.242424E-9 1.863450E+0 1.635361E+0 2.127519E+0 4.343434E-9 1.863715E+0 1.636369E+0 2.128092E+0 4.444444E-9 1.863980E+0 1.636682E+0 2.128665E+0 4.545455E-9 1.864144E+0 1.636651E+0 2.129059E+0 4.646465E-9 1.864176E+0 1.636667E+0 2.129233E+0 4.747475E-9 1.864195E+0 1.636692E+0 2.129408E+0 4.848485E-9 1.864214E+0 1.636718E+0 2.129583E+0 4.949495E-9 1.864233E+0 1.636744E+0 2.129758E+0 5.050505E-9 1.864248E+0 1.636769E+0 2.129876E+0 5.151515E-9 1.864259E+0 1.636792E+0 2.129939E+0 5.252525E-9 1.864270E+0 1.636811E+0 2.130001E+0 5.353535E-9 1.864280E+0 1.636831E+0 2.130063E+0 5.454545E-9 1.864291E+0 1.636851E+0 2.130125E+0 5.555556E-9 1.864299E+0 1.636870E+0 2.130168E+0 5.656566E-9 1.864305E+0 1.636882E+0 2.130193E+0 5.757576E-9 1.864310E+0 1.636888E+0 2.130219E+0 5.858586E-9 1.864316E+0 1.636894E+0 2.130245E+0 5.959596E-9 1.864322E+0 1.636900E+0 2.130270E+0 6.060606E-9 1.864328E+0 1.636906E+0 2.130289E+0 6.161616E-9 1.864333E+0 1.636913E+0 2.130304E+0 6.262626E-9 1.864339E+0 1.636921E+0 2.130318E+0 6.363636E-9 1.864345E+0 1.636929E+0 2.130332E+0 6.464646E-9 1.864350E+0 1.636937E+0 2.130347E+0 6.565657E-9 1.864355E+0 1.636945E+0 2.130354E+0 6.666667E-9 1.864358E+0 1.636950E+0 2.130358E+0 6.767677E-9 1.864362E+0 1.636954E+0 2.130362E+0 6.868687E-9 1.864366E+0 1.636957E+0 2.130365E+0 6.969697E-9 1.864369E+0 1.636960E+0 2.130369E+0 7.070707E-9 1.864373E+0 1.636964E+0 2.130375E+0 7.171717E-9 1.864377E+0 1.636968E+0 2.130381E+0 7.272727E-9 1.864381E+0 1.636974E+0 2.130387E+0 7.373737E-9 1.864385E+0 1.636979E+0 2.130394E+0 7.474747E-9 1.864389E+0 1.636984E+0 2.130400E+0 7.575758E-9 1.864392E+0 1.636990E+0 2.130403E+0 7.676768E-9 1.864394E+0 1.636993E+0 2.130405E+0 7.777778E-9 1.864397E+0 1.636995E+0 2.130406E+0 7.878788E-9 1.864400E+0 1.636997E+0 2.130408E+0 7.979798E-9 1.864403E+0 1.637000E+0 2.130409E+0 8.080808E-9 1.864405E+0 1.637002E+0 2.130413E+0 8.181818E-9 1.864408E+0 1.637006E+0 2.130417E+0 8.282828E-9 1.864411E+0 1.637009E+0 2.130421E+0 8.383838E-9 1.864414E+0 1.637013E+0 2.130425E+0 8.484848E-9 1.864416E+0 1.637016E+0 2.130429E+0 8.585859E-9 1.864419E+0 1.637020E+0 2.130431E+0 8.686869E-9 1.864421E+0 1.637022E+0 2.130432E+0 8.787879E-9 1.864423E+0 1.637023E+0 2.130433E+0 8.888889E-9 1.864425E+0 1.637025E+0 2.130434E+0 8.989899E-9 1.864427E+0 1.637027E+0 2.130436E+0 9.090909E-9 1.864429E+0 1.637029E+0 2.130438E+0 9.191919E-9 1.864431E+0 1.637031E+0 2.130441E+0 9.292929E-9 1.864433E+0 1.637033E+0 2.130444E+0 9.393939E-9 1.864435E+0 1.637036E+0 2.130446E+0 9.494949E-9 1.864437E+0 1.637038E+0 2.130449E+0 9.595960E-9 1.864439E+0 1.637040E+0 2.130450E+0 9.696970E-9 1.864440E+0 1.637041E+0 2.130451E+0 9.797980E-9 1.864441E+0 1.637042E+0 2.130452E+0 9.898990E-9 1.864443E+0 1.637043E+0 2.130453E+0 1.000000E-8 1.864445E+0 1.637045E+0 2.130454E+0 | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.091128E+0 -2.052238E+0 -2.133932E+0 -3.200000E+0 -2.003030E+0 -1.963632E+0 -2.046064E+0 -3.100000E+0 -1.914980E+0 -1.875065E+0 -1.958250E+0 -3.000000E+0 -1.826981E+0 -1.786542E+0 -1.870493E+0 -2.900000E+0 -1.739039E+0 -1.698067E+0 -1.782800E+0 -2.800000E+0 -1.651158E+0 -1.609644E+0 -1.695175E+0 -2.700000E+0 -1.563345E+0 -1.521279E+0 -1.607625E+0 -2.600000E+0 -1.475606E+0 -1.432978E+0 -1.520158E+0 -2.500000E+0 -1.387952E+0 -1.344748E+0 -1.432785E+0 -2.400000E+0 -1.300391E+0 -1.256600E+0 -1.345514E+0 -2.300000E+0 -1.212936E+0 -1.168543E+0 -1.258360E+0 -2.200000E+0 -1.125601E+0 -1.080590E+0 -1.171338E+0 -2.100000E+0 -1.038406E+0 -9.927592E-1 -1.084468E+0 -2.000000E+0 -9.513722E-1 -9.050706E-1 -9.977730E-1 -1.900000E+0 -8.645297E-1 -8.175518E-1 -9.112834E-1 -1.800000E+0 -7.779165E-1 -7.302392E-1 -8.250379E-1 -1.700000E+0 -6.915837E-1 -6.431823E-1 -7.390873E-1 -1.600000E+0 -6.056018E-1 -5.564515E-1 -6.535001E-1 -1.500000E+0 -5.200713E-1 -4.701510E-1 -5.683715E-1 -1.400000E+0 -4.351490E-1 -3.844526E-1 -4.838434E-1 -1.300000E+0 -3.510699E-1 -2.996276E-1 -4.001210E-1 -1.200000E+0 -2.682572E-1 -2.162153E-1 -3.175485E-1 -1.100000E+0 -1.875313E-1 -1.354310E-1 -2.367329E-1 -1.000000E+0 -1.108051E-1 -6.095096E-2 -1.588929E-1 -9.000000E-1 -4.394604E-2 -9.666037E-3 -8.695425E-2 -8.000000E-1 -6.965599E-3 -1.977527E-3 -2.965001E-2 -7.000000E-1 -2.062881E-3 -7.178223E-4 -5.368655E-3 -6.000000E-1 -9.012430E-4 -2.131833E-4 -2.177616E-3 -5.000000E-1 -2.363192E-4 -1.424775E-4 -1.102144E-3 -4.000000E-1 -1.115460E-4 -1.120287E-4 -3.216831E-4 -3.000000E-1 -7.826987E-5 -8.326098E-5 -9.817858E-5 -2.000000E-1 -5.152887E-5 -5.490583E-5 -5.127557E-5 -1.000000E-1 -2.546963E-5 -2.708967E-5 -2.472345E-5 0.0 -1.093922E-11 -8.086625E-12 -1.890693E-9 1.000000E-1 2.451640E-5 2.587868E-5 2.388303E-5 2.000000E-1 4.782806E-5 5.021058E-5 4.677705E-5 3.000000E-1 6.993841E-5 7.299759E-5 6.868606E-5 4.000000E-1 9.085105E-5 9.424210E-5 8.961074E-5 5.000000E-1 1.105691E-4 1.139468E-4 1.095283E-4 6.000000E-1 1.290877E-4 1.321147E-4 1.283184E-4 7.000000E-1 1.463315E-4 1.487467E-4 1.457394E-4 8.000000E-1 1.619653E-4 1.638066E-4 1.616129E-4 9.000000E-1 1.754864E-4 1.769418E-4 1.758443E-4 1.000000E+0 1.865651E-4 1.870300E-4 1.883141E-4 1.100000E+0 1.948394E-4 1.927474E-4 1.988365E-4 1.200000E+0 1.996255E-4 1.918669E-4 2.071337E-4 1.300000E+0 1.994980E-4 1.743531E-4 2.127719E-4 1.400000E+0 1.905645E-4 -6.939851E-5 2.150108E-4 1.500000E+0 1.469026E-4 -1.784969E-4 2.123702E-4 1.600000E+0 -1.529244E-4 -1.926402E-4 2.008924E-4 1.700000E+0 -2.055791E-4 -1.962450E-4 1.529880E-4 1.800000E+0 -2.193371E-4 -1.940176E-4 -1.452705E-4 1.900000E+0 -2.228783E-4 -1.875893E-4 -2.303241E-4 2.000000E+0 -2.206360E-4 -1.783879E-4 -2.485660E-4 2.100000E+0 -2.143968E-4 -1.674183E-4 -2.540407E-4 2.200000E+0 -2.050965E-4 -1.548648E-4 -2.527672E-4 2.300000E+0 -1.932850E-4 -1.407448E-4 -2.469914E-4 2.400000E+0 -1.793677E-4 -1.250748E-4 -2.378658E-4 2.500000E+0 -1.638505E-4 -1.078779E-4 -2.260800E-4 2.600000E+0 -1.471166E-4 -8.918143E-5 -2.120872E-4 2.700000E+0 -1.292712E-4 -6.901493E-5 -1.962004E-4 2.800000E+0 -1.103400E-4 -4.740881E-5 -1.786423E-4 2.900000E+0 -9.034072E-5 -2.439369E-5 -1.596301E-4 3.000000E+0 -6.929029E-5 1.113945E-11 -1.394634E-4 3.100000E+0 -4.720562E-5 2.546768E-5 -1.183585E-4 3.200000E+0 -2.410338E-5 5.164335E-5 -9.637894E-5 3.300000E+0 2.067395E-11 7.842711E-5 -7.354216E-5 | [POWER Clamp] -3.300000E+0 4.763724E-3 4.053042E-3 5.764592E-3 -3.200000E+0 4.571141E-3 3.883551E-3 5.538573E-3 -3.100000E+0 4.378657E-3 3.714137E-3 5.312682E-3 -3.000000E+0 4.186281E-3 3.544806E-3 5.086927E-3 -2.900000E+0 3.994022E-3 3.375568E-3 4.861324E-3 -2.800000E+0 3.801895E-3 3.206433E-3 4.635886E-3 -2.700000E+0 3.609912E-3 3.037414E-3 4.410630E-3 -2.600000E+0 3.418091E-3 2.868524E-3 4.185577E-3 -2.500000E+0 3.226451E-3 2.699780E-3 3.960748E-3 -2.400000E+0 3.035016E-3 2.531204E-3 3.736171E-3 -2.300000E+0 2.843813E-3 2.362822E-3 3.511879E-3 -2.200000E+0 2.652877E-3 2.194664E-3 3.287910E-3 -2.100000E+0 2.462252E-3 2.026772E-3 3.064311E-3 -2.000000E+0 2.271991E-3 1.859198E-3 2.841141E-3 -1.900000E+0 2.082163E-3 1.692011E-3 2.618472E-3 -1.800000E+0 1.892857E-3 1.525306E-3 2.396399E-3 -1.700000E+0 1.704196E-3 1.359215E-3 2.175041E-3 -1.600000E+0 1.516347E-3 1.193935E-3 1.954562E-3 -1.500000E+0 1.329552E-3 1.029770E-3 1.735185E-3 -1.400000E+0 1.144176E-3 8.672217E-4 1.517225E-3 -1.300000E+0 9.608032E-4 7.071674E-4 1.301155E-3 -1.200000E+0 7.804255E-4 5.521091E-4 1.087717E-3 -1.100000E+0 6.053883E-4 4.074868E-4 8.781563E-4 -1.000000E+0 4.401393E-4 2.960671E-4 6.746547E-4 -9.000000E-1 2.995198E-4 2.493151E-4 4.836440E-4 -8.000000E-1 2.197317E-4 2.194393E-4 3.175363E-4 -7.000000E-1 1.858881E-4 1.904022E-4 2.103884E-4 -6.000000E-1 1.577428E-4 1.617647E-4 1.655938E-4 -5.000000E-1 1.302369E-4 1.335361E-4 1.357944E-4 -4.000000E-1 1.031773E-4 1.057434E-4 1.075684E-4 -3.000000E-1 7.658091E-5 7.842711E-5 7.988640E-5 -2.000000E-1 5.048317E-5 5.164335E-5 5.270843E-5 -1.000000E-1 2.493386E-5 2.546768E-5 2.606455E-5 0.0 2.364161E-11 2.015344E-11 1.911851E-9 | [End]