|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX86M | Low Voltage Quad 2-Input Exclusive-OR Gate | with 5V Tolerant Inputs | SOIC-14 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx86m_300.ibs | [File Rev] 4.1 | [Date] 08-Jan-01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] 74LCX86M Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.08p 0.06p 0.10p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 101m 3.89n 0.15p 2 b0 data_i 81m 3.37n 0.08p 3 o0 data_o 81m 2.56n 0.07p 4 a1 data_i 81m 2.57n 0.07p 5 b1 data_i 81m 2.56n 0.08p 6 o1 data_o 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 o3 data_o 101m 3.89n 0.10p 9 b3 data_i 101m 3.37n 0.10p 10 a3 data_i 81m 2.56n 0.08p 11 o2 data_o 81m 2.57n 0.06p 12 b2 data_i 81m 2.56n 0.08p 13 a2 data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086408E+0 -2.136927E+0 -2.039513E+0 -3.200000E+0 -1.998467E+0 -2.048830E+0 -1.951462E+0 -3.100000E+0 -1.910569E+0 -1.960784E+0 -1.863446E+0 -3.000000E+0 -1.822720E+0 -1.872793E+0 -1.775471E+0 -2.900000E+0 -1.734924E+0 -1.784862E+0 -1.687540E+0 -2.800000E+0 -1.647185E+0 -1.696996E+0 -1.599657E+0 -2.700000E+0 -1.559511E+0 -1.609204E+0 -1.511828E+0 -2.600000E+0 -1.471908E+0 -1.521492E+0 -1.424060E+0 -2.500000E+0 -1.384385E+0 -1.433870E+0 -1.336360E+0 -2.400000E+0 -1.296953E+0 -1.346349E+0 -1.248738E+0 -2.300000E+0 -1.209623E+0 -1.258942E+0 -1.161203E+0 -2.200000E+0 -1.122411E+0 -1.171666E+0 -1.073771E+0 -2.100000E+0 -1.035335E+0 -1.084539E+0 -9.864576E-1 -2.000000E+0 -9.484187E-1 -9.975861E-1 -8.992850E-1 -1.900000E+0 -8.616914E-1 -9.108372E-1 -8.122812E-1 -1.800000E+0 -7.751918E-1 -8.243316E-1 -7.254839E-1 -1.700000E+0 -6.889715E-1 -7.381204E-1 -6.389444E-1 -1.600000E+0 -6.031021E-1 -6.522728E-1 -5.527358E-1 -1.500000E+0 -5.176854E-1 -5.668850E-1 -4.669671E-1 -1.400000E+0 -4.328747E-1 -4.820961E-1 -3.818106E-1 -1.300000E+0 -3.489191E-1 -3.981215E-1 -2.975618E-1 -1.200000E+0 -2.662386E-1 -3.153014E-1 -2.147897E-1 -1.100000E+0 -1.856680E-1 -2.342494E-1 -1.348061E-1 -1.000000E+0 -1.091527E-1 -1.561934E-1 -6.172016E-2 -9.000000E-1 -4.268706E-2 -8.408319E-2 -1.462847E-2 -8.000000E-1 -6.533010E-3 -2.674329E-2 -8.025082E-3 -7.000000E-1 -1.862017E-3 -2.826593E-3 -4.756953E-3 -6.000000E-1 -7.374494E-4 -3.003672E-4 -1.465144E-3 -5.000000E-1 -1.043261E-4 -6.384944E-5 -1.638793E-4 -4.000000E-1 -6.740608E-6 -7.717792E-6 -6.205381E-6 -3.000000E-1 -2.627533E-7 -5.403593E-7 -1.049559E-7 -2.000000E-1 -7.320950E-9 -2.796453E-8 -1.169715E-9 -1.000000E-1 -1.580280E-10 -1.120762E-9 -1.357990E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.021300E-12 8.740328E-12 -3.089029E-12 2.000000E-1 -1.300737E-12 1.169936E-11 -2.589484E-12 3.000000E-1 -6.596390E-13 1.303935E-11 -2.087996E-12 4.000000E-1 -2.436940E-14 1.416556E-11 -1.590839E-12 5.000000E-1 6.100120E-13 1.528988E-11 -1.090350E-12 6.000000E-1 1.241784E-12 1.630229E-11 -5.930811E-13 7.000000E-1 1.859179E-12 1.738609E-11 -8.992806E-14 8.000000E-1 2.521539E-12 1.845279E-11 4.011236E-13 9.000000E-1 3.127609E-12 1.950240E-11 9.012791E-13 1.000000E+0 3.769984E-12 2.057054E-11 1.408207E-12 1.100000E+0 4.410250E-12 2.164779E-11 1.900036E-12 1.200000E+0 5.047518E-12 2.259326E-11 2.394085E-12 1.300000E+0 5.693668E-12 2.372147E-11 2.893463E-12 1.400000E+0 6.296519E-12 2.470024E-11 3.399947E-12 1.500000E+0 6.900258E-12 2.582623E-11 3.883560E-12 1.600000E+0 7.571055E-12 2.683609E-11 4.389822E-12 1.700000E+0 8.146817E-12 2.783618E-11 4.900302E-12 1.800000E+0 8.798518E-12 2.898237E-11 5.376144E-12 1.900000E+0 9.450885E-12 2.991119E-11 5.884404E-12 2.000000E+0 1.005929E-11 3.098899E-11 6.391110E-12 2.100000E+0 1.069633E-11 3.197620E-11 6.860734E-12 2.200000E+0 1.132161E-11 3.309530E-11 7.403855E-12 2.300000E+0 1.198375E-11 3.414646E-11 7.882583E-12 2.400000E+0 1.260325E-11 3.510969E-11 8.356427E-12 2.500000E+0 1.319567E-11 3.630829E-11 8.866685E-12 2.600000E+0 1.381251E-11 3.731548E-11 9.384049E-12 2.700000E+0 1.449774E-11 3.797318E-11 9.862333E-12 2.800000E+0 1.512079E-11 3.920375E-11 1.036637E-11 2.900000E+0 1.579581E-11 4.051115E-11 1.087086E-11 3.000000E+0 1.644418E-11 4.153788E-11 1.137579E-11 3.100000E+0 1.709966E-11 4.232303E-11 1.186917E-11 3.200000E+0 1.762013E-11 4.367040E-11 1.235812E-11 3.300000E+0 1.827916E-11 4.457368E-11 1.286660E-11 | [POWER Clamp] 0.0 1.829870E-11 4.170664E-11 1.438405E-11 -1.000000E-1 1.890621E-11 4.234746E-11 1.487077E-11 -2.000000E-1 1.950218E-11 4.300427E-11 1.536371E-11 -3.000000E-1 2.021316E-11 4.487877E-11 1.590284E-11 -4.000000E-1 2.083622E-11 4.573542E-11 1.633582E-11 -5.000000E-1 2.146683E-11 4.685097E-11 1.684786E-11 -6.000000E-1 2.209788E-11 4.785905E-11 1.735945E-11 -7.000000E-1 2.273604E-11 4.928147E-11 1.786216E-11 -8.000000E-1 2.342482E-11 4.964740E-11 1.840572E-11 -9.000000E-1 2.393730E-11 5.105294E-11 1.891909E-11 -1.000000E+0 2.470646E-11 5.193179E-11 1.940670E-11 -1.100000E+0 2.532907E-11 5.363088E-11 1.986944E-11 -1.200000E+0 2.595080E-11 5.447465E-11 2.036771E-11 -1.300000E+0 2.651568E-11 5.599254E-11 2.088907E-11 -1.400000E+0 2.723866E-11 5.687717E-11 2.142908E-11 -1.500000E+0 2.784262E-11 5.805578E-11 2.191403E-11 -1.600000E+0 2.864198E-11 5.952483E-11 2.236433E-11 -1.700000E+0 2.926459E-11 6.041212E-11 2.286171E-11 -1.800000E+0 2.997158E-11 6.221779E-11 2.342126E-11 -1.900000E+0 3.069456E-11 6.343193E-11 2.392042E-11 -2.000000E+0 3.130562E-11 6.466827E-11 2.433165E-11 -2.100000E+0 3.203304E-11 6.666312E-11 2.483258E-11 -2.200000E+0 3.264766E-11 6.876011E-11 2.532996E-11 -2.300000E+0 3.328271E-11 6.958079E-11 2.586731E-11 -2.400000E+0 3.421707E-11 7.179768E-11 2.640021E-11 -2.500000E+0 3.483969E-11 7.342305E-11 2.685763E-11 -2.600000E+0 3.554312E-11 7.532286E-11 2.735145E-11 -2.700000E+0 3.634693E-11 7.836398E-11 2.789768E-11 -2.800000E+0 3.707434E-11 7.972023E-11 2.841016E-11 -2.900000E+0 3.796874E-11 8.219470E-11 2.889067E-11 -3.000000E+0 3.874678E-11 8.467360E-11 2.946709E-11 -3.100000E+0 3.949996E-11 8.715872E-11 2.990319E-11 -3.200000E+0 4.027001E-11 8.959145E-11 3.037481E-11 -3.300000E+0 4.119993E-11 9.317080E-11 3.091216E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0.0 Vmeas=1.5 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.0 3.60 | [Pullup] -3.300000E+0 2.475395E-1 1.860878E-1 3.204810E-1 -3.200000E+0 2.468361E-1 1.857045E-1 3.208669E-1 -3.100000E+0 2.456849E-1 1.847967E-1 3.209170E-1 -3.000000E+0 2.440042E-1 1.833689E-1 3.203959E-1 -2.900000E+0 2.417119E-1 1.814084E-1 3.191153E-1 -2.800000E+0 2.387355E-1 1.788988E-1 3.169310E-1 -2.700000E+0 2.350257E-1 1.758313E-1 3.137332E-1 -2.600000E+0 2.305638E-1 1.722095E-1 3.094445E-1 -2.500000E+0 2.253575E-1 1.680497E-1 3.040258E-1 -2.400000E+0 2.194312E-1 1.633771E-1 2.974740E-1 -2.300000E+0 2.128175E-1 1.582216E-1 2.898081E-1 -2.200000E+0 2.055522E-1 1.526158E-1 2.810541E-1 -2.100000E+0 1.976699E-1 1.465928E-1 2.712267E-1 -2.000000E+0 1.891991E-1 1.401852E-1 2.602912E-1 -1.900000E+0 1.801499E-1 1.334212E-1 2.481335E-1 -1.800000E+0 1.705220E-1 1.263196E-1 2.349748E-1 -1.700000E+0 1.604477E-1 1.188968E-1 2.214994E-1 -1.600000E+0 1.502320E-1 1.112329E-1 2.079693E-1 -1.500000E+0 1.400377E-1 1.034993E-1 1.944104E-1 -1.400000E+0 1.298934E-1 9.581292E-2 1.808193E-1 -1.300000E+0 1.198005E-1 8.820324E-2 1.671927E-1 -1.200000E+0 1.097584E-1 8.067306E-2 1.535300E-1 -1.100000E+0 9.976848E-2 7.322121E-2 1.398375E-1 -1.000000E+0 8.983593E-2 6.584698E-2 1.261425E-1 -9.000000E-1 7.997742E-2 5.855189E-2 1.125723E-1 -8.000000E-1 7.024328E-2 5.134278E-2 9.963827E-2 -7.000000E-1 6.081537E-2 4.424216E-2 8.720972E-2 -6.000000E-1 5.182678E-2 3.732023E-2 7.478430E-2 -5.000000E-1 4.297755E-2 3.071061E-2 6.233716E-2 -4.000000E-1 3.419789E-2 2.432090E-2 4.987103E-2 -3.000000E-1 2.549449E-2 1.804623E-2 3.739204E-2 -2.000000E-1 1.688063E-2 1.188803E-2 2.490999E-2 -1.000000E-1 8.374427E-3 5.864424E-3 1.243927E-2 0.0 1.684208E-11 4.390510E-11 4.224976E-11 10.000000E-2 -8.111901E-3 -5.621520E-3 -1.215764E-2 2.000000E-1 -1.584801E-2 -1.093439E-2 -2.379872E-2 3.000000E-1 -2.320507E-2 -1.593571E-2 -3.492078E-2 4.000000E-1 -3.017986E-2 -2.062265E-2 -4.552146E-2 5.000000E-1 -3.676927E-2 -2.499254E-2 -5.559858E-2 6.000000E-1 -4.297034E-2 -2.904300E-2 -6.515012E-2 7.000000E-1 -4.878033E-2 -3.277204E-2 -7.417437E-2 8.000000E-1 -5.419689E-2 -3.617832E-2 -8.266994E-2 9.000000E-1 -5.921819E-2 -3.926151E-2 -9.063599E-2 1.000000E+0 -6.384325E-2 -4.202286E-2 -9.807236E-2 1.100000E+0 -6.807234E-2 -4.446603E-2 -1.049800E-1 1.200000E+0 -7.190764E-2 -4.659830E-2 -1.113613E-1 1.300000E+0 -7.535414E-2 -4.843219E-2 -1.172209E-1 1.400000E+0 -7.842097E-2 -4.998712E-2 -1.225667E-1 1.500000E+0 -8.112298E-2 -5.129055E-2 -1.274112E-1 1.600000E+0 -8.348238E-2 -5.237738E-2 -1.317729E-1 1.700000E+0 -8.552971E-2 -5.328691E-2 -1.356783E-1 1.800000E+0 -8.730317E-2 -5.405814E-2 -1.391622E-1 1.900000E+0 -8.884567E-2 -5.472533E-2 -1.422671E-1 2.000000E+0 -9.020029E-2 -5.531576E-2 -1.450399E-1 2.100000E+0 -9.140598E-2 -5.584958E-2 -1.475281E-1 2.200000E+0 -9.249491E-2 -5.634108E-2 -1.497755E-1 2.300000E+0 -9.349202E-2 -5.680015E-2 -1.518202E-1 2.400000E+0 -9.441593E-2 -5.723367E-2 -1.536938E-1 2.500000E+0 -9.528030E-2 -5.764647E-2 -1.554221E-1 2.600000E+0 -9.609519E-2 -5.804200E-2 -1.570256E-1 2.700000E+0 -9.686810E-2 -5.842280E-2 -1.585212E-1 2.800000E+0 -9.760473E-2 -5.879078E-2 -1.599225E-1 2.900000E+0 -9.830953E-2 -5.914744E-2 -1.612410E-1 3.000000E+0 -9.898604E-2 -5.949395E-2 -1.624859E-1 3.100000E+0 -9.963717E-2 -5.983127E-2 -1.636654E-1 3.200000E+0 -1.002653E-1 -6.016022E-2 -1.647863E-1 3.300000E+0 -1.008725E-1 -6.048185E-2 -1.658544E-1 3.400000E+0 -1.014605E-1 -6.080210E-2 -1.668749E-1 3.500000E+0 -1.020308E-1 -6.116983E-2 -1.678521E-1 3.600000E+0 -1.025850E-1 -6.190679E-2 -1.687899E-1 3.700000E+0 -1.031284E-1 -6.665800E-2 -1.696918E-1 3.800000E+0 -1.037263E-1 -1.178923E-1 -1.705608E-1 3.900000E+0 -1.048319E-1 -2.794260E-1 -1.713996E-1 4.000000E+0 -1.071253E-1 -5.001842E-1 -1.722143E-1 4.100000E+0 -1.164909E-1 -7.438163E-1 -1.731023E-1 4.200000E+0 -2.058781E-1 -9.984216E-1 -1.749326E-1 4.300000E+0 -4.043964E-1 -1.259299E+0 -1.790130E-1 4.400000E+0 -6.417202E-1 -1.524185E+0 -1.843811E-1 4.500000E+0 -8.937961E-1 -1.791856E+0 -2.002811E-1 4.600000E+0 -1.153258E+0 -2.061553E+0 -3.350337E-1 4.700000E+0 -1.417088E+0 -2.332791E+0 -5.615453E-1 4.800000E+0 -1.683780E+0 -2.605239E+0 -8.121645E-1 4.900000E+0 -1.952498E+0 -2.878662E+0 -1.072179E+0 5.000000E+0 -2.222705E+0 -3.152886E+0 -1.337071E+0 5.100000E+0 -2.494060E+0 -3.427779E+0 -1.604923E+0 5.200000E+0 -2.766324E+0 -3.703240E+0 -1.874754E+0 5.300000E+0 -3.039326E+0 -3.979189E+0 -2.145995E+0 5.400000E+0 -3.312937E+0 -4.255560E+0 -2.418295E+0 5.500000E+0 -3.587061E+0 -4.532302E+0 -2.691413E+0 5.600000E+0 -3.861619E+0 -4.809370E+0 -2.965184E+0 5.700000E+0 -4.136554E+0 -5.086729E+0 -3.239486E+0 5.800000E+0 -4.411814E+0 -5.364348E+0 -3.514230E+0 5.900000E+0 -4.687362E+0 -5.642201E+0 -3.789345E+0 6.000000E+0 -4.963163E+0 -5.920265E+0 -4.064779E+0 6.100000E+0 -5.239189E+0 -6.198522E+0 -4.340486E+0 6.200000E+0 -5.515418E+0 -6.476954E+0 -4.616433E+0 6.300000E+0 -5.791830E+0 -6.755547E+0 -4.892590E+0 6.400000E+0 -6.068407E+0 -7.034287E+0 -5.168933E+0 6.500000E+0 -6.345134E+0 -7.313165E+0 -5.445443E+0 6.600000E+0 -6.621999E+0 -7.592168E+0 -5.722102E+0 | [Pulldown] -3.300000E+0 -6.508291E+0 -6.688392E+0 -6.365114E+0 -3.200000E+0 -6.231823E+0 -6.410057E+0 -6.088639E+0 -3.100000E+0 -5.955500E+0 -6.131887E+0 -5.812286E+0 -3.000000E+0 -5.679336E+0 -5.853898E+0 -5.536068E+0 -2.900000E+0 -5.403347E+0 -5.576108E+0 -5.259998E+0 -2.800000E+0 -5.127553E+0 -5.298537E+0 -4.984093E+0 -2.700000E+0 -4.851973E+0 -5.021208E+0 -4.708372E+0 -2.600000E+0 -4.576635E+0 -4.744147E+0 -4.432858E+0 -2.500000E+0 -4.301566E+0 -4.467388E+0 -4.157579E+0 -2.400000E+0 -4.026804E+0 -4.190967E+0 -3.882567E+0 -2.300000E+0 -3.752392E+0 -3.914932E+0 -3.607863E+0 -2.200000E+0 -3.478383E+0 -3.639336E+0 -3.333518E+0 -2.100000E+0 -3.204844E+0 -3.364249E+0 -3.059595E+0 -2.000000E+0 -2.931859E+0 -3.089755E+0 -2.786177E+0 -1.900000E+0 -2.659537E+0 -2.815964E+0 -2.513374E+0 -1.800000E+0 -2.388023E+0 -2.543015E+0 -2.241334E+0 -1.700000E+0 -2.117512E+0 -2.271095E+0 -1.970265E+0 -1.600000E+0 -1.848282E+0 -2.000460E+0 -1.700482E+0 -1.500000E+0 -1.580739E+0 -1.731472E+0 -1.432458E+0 -1.400000E+0 -1.315517E+0 -1.464668E+0 -1.167006E+0 -1.300000E+0 -1.053697E+0 -1.200903E+0 -9.056433E-1 -1.200000E+0 -7.972273E-1 -9.415790E-1 -6.517325E-1 -1.100000E+0 -5.503849E-1 -6.893689E-1 -4.151067E-1 -1.000000E+0 -3.248006E-1 -4.500495E-1 -2.368696E-1 -9.000000E-1 -1.600330E-1 -2.389727E-1 -1.686412E-1 -8.000000E-1 -1.030982E-1 -9.972705E-2 -1.482824E-1 -7.000000E-1 -8.818909E-2 -5.948141E-2 -1.304278E-1 -6.000000E-1 -7.577774E-2 -4.915190E-2 -1.121427E-1 -5.000000E-1 -6.339531E-2 -4.086235E-2 -9.427776E-2 -4.000000E-1 -5.100571E-2 -3.264626E-2 -7.633783E-2 -3.000000E-1 -3.845736E-2 -2.442544E-2 -5.795737E-2 -2.000000E-1 -2.574939E-2 -1.621498E-2 -3.910064E-2 -1.000000E-1 -1.291490E-2 -8.055058E-3 -1.977619E-2 4.440892E-16 2.592715E-12 -4.567575E-11 -2.159991E-11 1.000000E-1 1.248101E-2 7.693867E-3 1.930971E-2 2.000000E-1 2.407321E-2 1.482657E-2 3.728016E-2 3.000000E-1 3.480782E-2 2.141615E-2 5.395693E-2 4.000000E-1 4.471492E-2 2.748005E-2 6.938426E-2 5.000000E-1 5.382324E-2 3.303498E-2 8.360433E-2 6.000000E-1 6.215985E-2 3.809693E-2 9.665623E-2 7.000000E-1 6.974967E-2 4.268103E-2 1.085746E-1 8.000000E-1 7.661478E-2 4.680138E-2 1.193878E-1 9.000000E-1 8.277344E-2 5.047085E-2 1.291150E-1 1.000000E+0 8.823880E-2 5.370079E-2 1.377632E-1 1.100000E+0 9.301764E-2 5.650094E-2 1.453240E-1 1.200000E+0 9.711090E-2 5.888024E-2 1.517765E-1 1.300000E+0 1.005195E-1 6.084980E-2 1.571023E-1 1.400000E+0 1.032601E-1 6.242982E-2 1.613227E-1 1.500000E+0 1.053857E-1 6.365825E-2 1.645379E-1 1.600000E+0 1.069924E-1 6.459280E-2 1.669269E-1 1.700000E+0 1.081985E-1 6.530069E-2 1.686964E-1 1.800000E+0 1.091150E-1 6.584392E-2 1.700282E-1 1.900000E+0 1.098286E-1 6.627111E-2 1.710581E-1 2.000000E+0 1.104008E-1 6.661695E-2 1.718794E-1 2.100000E+0 1.108733E-1 6.690517E-2 1.725544E-1 2.200000E+0 1.112744E-1 6.715184E-2 1.731246E-1 2.300000E+0 1.116231E-1 6.736795E-2 1.736180E-1 2.400000E+0 1.119325E-1 6.756108E-2 1.740538E-1 2.500000E+0 1.122120E-1 6.773661E-2 1.744457E-1 2.600000E+0 1.124682E-1 6.789842E-2 1.748033E-1 2.700000E+0 1.127060E-1 6.804935E-2 1.751338E-1 2.800000E+0 1.129291E-1 6.819153E-2 1.754427E-1 2.900000E+0 1.131402E-1 6.832661E-2 1.757340E-1 3.000000E+0 1.133415E-1 6.845586E-2 1.760112E-1 3.100000E+0 1.135350E-1 6.858031E-2 1.762769E-1 3.200000E+0 1.137219E-1 6.870082E-2 1.765334E-1 3.300000E+0 1.139037E-1 6.881819E-2 1.767828E-1 3.400000E+0 1.140815E-1 6.893473E-2 1.770271E-1 3.500000E+0 1.142564E-1 6.908758E-2 1.772681E-1 3.600000E+0 1.144296E-1 6.952013E-2 1.775075E-1 3.700000E+0 1.146019E-1 7.028781E-2 1.777472E-1 3.800000E+0 1.147749E-1 7.119498E-2 1.779890E-1 3.900000E+0 1.149671E-1 7.216645E-2 1.782348E-1 4.000000E+0 1.154809E-1 7.317549E-2 1.784868E-1 4.100000E+0 1.166044E-1 7.421143E-2 1.787472E-1 4.200000E+0 1.179671E-1 7.526937E-2 1.790186E-1 4.300000E+0 1.194221E-1 7.634717E-2 1.793123E-1 4.400000E+0 1.209260E-1 7.744400E-2 1.799495E-1 4.500000E+0 1.224647E-1 7.855934E-2 1.817607E-1 4.600000E+0 1.240331E-1 7.969064E-2 1.840021E-1 4.700000E+0 1.256301E-1 8.083176E-2 1.863626E-1 4.800000E+0 1.272567E-1 8.197828E-2 1.887813E-1 4.900000E+0 1.289150E-1 8.312910E-2 1.912446E-1 5.000000E+0 1.306057E-1 8.428377E-2 1.937515E-1 5.100000E+0 1.323261E-1 8.544166E-2 1.963063E-1 5.200000E+0 1.340757E-1 8.660203E-2 1.989161E-1 5.300000E+0 1.358577E-1 8.776406E-2 2.015900E-1 5.400000E+0 1.376763E-1 8.892672E-2 2.043363E-1 5.500000E+0 1.395360E-1 9.008857E-2 2.071582E-1 5.600000E+0 1.414419E-1 9.124744E-2 2.100620E-1 5.700000E+0 1.433995E-1 9.240004E-2 2.130596E-1 5.800000E+0 1.454148E-1 9.354127E-2 2.161637E-1 5.900000E+0 1.474939E-1 9.466315E-2 2.193879E-1 6.000000E+0 1.496431E-1 9.575296E-2 2.227470E-1 6.100000E+0 1.518685E-1 9.678979E-2 2.262561E-1 6.200000E+0 1.541759E-1 9.773712E-2 2.299312E-1 6.300000E+0 1.565701E-1 9.852364E-2 2.337889E-1 6.400000E+0 1.590542E-1 9.897410E-2 2.378459E-1 6.500000E+0 1.616291E-1 9.835921E-2 2.421190E-1 6.600000E+0 1.642911E-1 9.249228E-2 2.466248E-1 | [Ramp] dV/dt_r 1.551E+0/6.812E-10 1.247E+0/1.119E-9 1.845E+0/4.835E-10 dV/dt_f 1.666E+0/7.809E-10 1.325E+0/1.332E-9 1.934E+0/4.778E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 0.0 3.300000E+0 3.076488E+0 3.558063E+0 1.010101E-10 3.300000E+0 3.076488E+0 3.558063E+0 2.020202E-10 3.300000E+0 3.076488E+0 3.558063E+0 3.030303E-10 3.300000E+0 3.076488E+0 3.558063E+0 4.040404E-10 3.300000E+0 3.076488E+0 3.558063E+0 5.050505E-10 3.300000E+0 3.076488E+0 3.558063E+0 6.060606E-10 3.300000E+0 3.076488E+0 3.558063E+0 7.070707E-10 3.300000E+0 3.076488E+0 3.558063E+0 8.080808E-10 3.300000E+0 3.076488E+0 3.558063E+0 9.090909E-10 3.300000E+0 3.076488E+0 3.558063E+0 1.010101E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.111111E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.212121E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.313131E-9 3.300000E+0 3.076489E+0 3.558063E+0 1.414141E-9 3.300000E+0 3.076489E+0 3.558063E+0 1.515152E-9 3.300000E+0 3.076489E+0 3.558063E+0 1.616162E-9 3.300000E+0 3.076489E+0 3.558063E+0 1.717172E-9 3.300000E+0 3.076490E+0 3.558067E+0 1.818182E-9 3.299998E+0 3.076490E+0 3.558109E+0 1.919192E-9 3.299996E+0 3.076485E+0 3.557971E+0 2.020202E-9 3.300115E+0 3.076477E+0 3.556435E+0 2.121212E-9 3.300385E+0 3.076465E+0 3.552831E+0 2.222222E-9 3.299918E+0 3.076513E+0 3.549720E+0 2.323232E-9 3.298008E+0 3.076705E+0 3.548320E+0 2.424242E-9 3.295810E+0 3.076904E+0 3.517931E+0 2.525253E-9 3.293477E+0 3.076780E+0 3.434207E+0 2.626263E-9 3.291729E+0 3.076167E+0 3.320737E+0 2.727273E-9 3.296282E+0 3.074867E+0 3.196099E+0 2.828283E-9 3.294727E+0 3.073490E+0 2.997162E+0 2.929293E-9 3.264581E+0 3.072642E+0 2.662170E+0 3.030303E-9 3.213246E+0 3.071636E+0 2.237311E+0 3.131313E-9 3.149836E+0 3.069939E+0 1.742123E+0 3.232323E-9 3.072491E+0 3.069738E+0 1.295866E+0 3.333333E-9 2.946175E+0 3.071963E+0 9.794027E-1 3.434343E-9 2.748461E+0 3.076704E+0 8.114778E-1 3.535354E-9 2.550746E+0 3.080320E+0 6.435530E-1 3.636364E-9 2.325428E+0 3.076935E+0 5.288033E-1 3.737374E-9 2.051036E+0 3.062286E+0 5.075367E-1 3.838384E-9 1.776643E+0 3.042741E+0 4.852587E-1 3.939394E-9 1.524854E+0 3.012626E+0 4.649441E-1 4.040404E-9 1.329333E+0 2.963480E+0 4.479771E-1 4.141414E-9 1.178259E+0 2.910582E+0 4.352997E-1 4.242424E-9 1.045995E+0 2.857683E+0 4.253509E-1 4.343434E-9 9.301048E-1 2.804785E+0 4.173871E-1 4.444444E-9 8.541374E-1 2.737011E+0 4.094232E-1 4.545455E-9 8.058494E-1 2.639393E+0 4.014593E-1 4.646465E-9 7.701067E-1 2.521188E+0 3.943533E-1 4.747475E-9 7.426460E-1 2.391397E+0 3.891307E-1 4.848485E-9 7.151852E-1 2.258140E+0 3.848964E-1 4.949495E-9 6.896067E-1 2.124884E+0 3.806622E-1 5.050505E-9 6.717495E-1 1.996138E+0 3.764279E-1 5.151515E-9 6.596545E-1 1.878059E+0 3.726051E-1 5.252525E-9 6.475594E-1 1.772463E+0 3.695969E-1 5.353535E-9 6.354643E-1 1.684851E+0 3.669758E-1 5.454545E-9 6.240378E-1 1.607812E+0 3.643548E-1 5.555556E-9 6.152236E-1 1.530773E+0 3.617338E-1 5.656566E-9 6.080807E-1 1.453734E+0 3.593975E-1 5.757576E-9 6.009379E-1 1.377961E+0 3.575749E-1 5.858586E-9 5.937950E-1 1.322446E+0 3.559710E-1 5.959596E-9 5.871175E-1 1.280910E+0 3.543671E-1 6.060606E-9 5.821833E-1 1.239375E+0 3.527632E-1 6.161616E-9 5.781956E-1 1.197839E+0 3.513080E-1 6.262626E-9 5.742079E-1 1.157022E+0 3.500993E-1 6.363636E-9 5.702202E-1 1.127594E+0 3.489833E-1 6.464646E-9 5.664032E-1 1.104596E+0 3.478673E-1 6.565657E-9 5.632022E-1 1.081598E+0 3.467513E-1 6.666667E-9 5.602812E-1 1.058600E+0 3.457709E-1 6.767677E-9 5.573603E-1 1.036065E+0 3.449981E-1 6.868687E-9 5.544393E-1 1.020818E+0 3.442931E-1 6.969697E-9 5.517219E-1 1.008891E+0 3.435881E-1 7.070707E-9 5.497153E-1 9.969650E-1 3.428831E-1 7.171717E-9 5.479741E-1 9.850386E-1 3.422411E-1 7.272727E-9 5.462330E-1 9.733064E-1 3.416887E-1 7.373737E-9 5.444918E-1 9.646020E-1 3.411613E-1 7.474747E-9 5.428173E-1 9.569895E-1 3.406338E-1 7.575758E-9 5.413687E-1 9.493771E-1 3.401063E-1 7.676768E-9 5.399877E-1 9.417646E-1 3.396539E-1 7.777778E-9 5.386067E-1 9.342950E-1 3.393013E-1 7.878788E-9 5.372257E-1 9.290382E-1 3.389714E-1 7.979798E-9 5.359540E-1 9.243935E-1 3.386415E-1 8.080808E-9 5.350435E-1 9.197488E-1 3.383116E-1 8.181818E-9 5.342159E-1 9.151041E-1 3.380089E-1 8.282828E-9 5.333884E-1 9.105301E-1 3.377402E-1 8.383838E-9 5.325609E-1 9.070452E-1 3.374776E-1 8.484848E-9 5.317610E-1 9.037803E-1 3.372149E-1 8.585859E-9 5.310505E-1 9.005153E-1 3.369522E-1 8.686869E-9 5.303548E-1 8.972503E-1 3.367348E-1 8.787879E-9 5.296591E-1 8.940451E-1 3.365705E-1 8.888889E-9 5.289634E-1 8.917543E-1 3.364131E-1 8.989899E-9 5.283316E-1 8.895870E-1 3.362557E-1 9.090909E-9 5.279016E-1 8.874197E-1 3.360982E-1 9.191919E-9 5.274931E-1 8.852524E-1 3.359509E-1 9.292929E-9 5.270845E-1 8.831193E-1 3.358150E-1 9.393939E-9 5.266760E-1 8.815078E-1 3.356799E-1 9.494949E-9 5.262795E-1 8.799353E-1 3.355448E-1 9.595960E-9 5.259201E-1 8.783628E-1 3.354097E-1 9.696970E-9 5.255627E-1 8.767903E-1 3.353038E-1 9.797980E-9 5.252052E-1 8.752417E-1 3.352286E-1 9.898990E-9 5.248477E-1 8.740561E-1 3.351544E-1 1.000000E-8 5.244903E-1 8.728778E-1 3.350801E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.557239E+0 2.043311E+0 3.045148E+0 1.010101E-10 2.557239E+0 2.043311E+0 3.045148E+0 2.020202E-10 2.557239E+0 2.043311E+0 3.045148E+0 3.030303E-10 2.557239E+0 2.043311E+0 3.045148E+0 4.040404E-10 2.557239E+0 2.043311E+0 3.045148E+0 5.050505E-10 2.557239E+0 2.043311E+0 3.045148E+0 6.060606E-10 2.557239E+0 2.043311E+0 3.045148E+0 7.070707E-10 2.557239E+0 2.043311E+0 3.045148E+0 8.080808E-10 2.557239E+0 2.043311E+0 3.045148E+0 9.090909E-10 2.557239E+0 2.043311E+0 3.045148E+0 1.010101E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.111111E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.212121E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.313131E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.414141E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.515152E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.616162E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.717172E-9 2.557239E+0 2.043311E+0 3.045150E+0 1.818182E-9 2.557237E+0 2.043310E+0 3.045168E+0 1.919192E-9 2.557236E+0 2.043309E+0 3.044999E+0 2.020202E-9 2.557317E+0 2.043305E+0 3.043803E+0 2.121212E-9 2.557452E+0 2.043300E+0 3.041646E+0 2.222222E-9 2.556885E+0 2.043355E+0 3.040667E+0 2.323232E-9 2.555573E+0 2.043470E+0 3.033584E+0 2.424242E-9 2.555166E+0 2.043404E+0 2.963628E+0 2.525253E-9 2.555920E+0 2.043021E+0 2.786814E+0 2.626263E-9 2.556174E+0 2.042439E+0 2.501637E+0 2.727273E-9 2.551837E+0 2.041905E+0 2.015030E+0 2.828283E-9 2.510546E+0 2.042078E+0 1.425897E+0 2.929293E-9 2.393192E+0 2.043797E+0 8.344004E-1 3.030303E-9 2.192459E+0 2.046212E+0 4.164997E-1 3.131313E-9 1.848361E+0 2.048480E+0 2.055857E-1 3.232323E-9 1.446151E+0 2.049232E+0 8.966509E-2 3.333333E-9 1.022503E+0 2.045383E+0 4.159362E-2 3.434343E-9 6.455599E-1 2.033218E+0 2.308031E-2 3.535354E-9 3.862554E-1 2.002797E+0 9.405482E-3 3.636364E-9 2.104410E-1 1.920037E+0 6.375297E-3 3.737374E-9 1.125348E-1 1.780505E+0 6.294278E-3 3.838384E-9 6.816044E-2 1.640972E+0 6.213259E-3 3.939394E-9 4.669417E-2 1.463068E+0 5.859421E-3 4.040404E-9 2.522790E-2 1.225258E+0 4.354920E-3 4.141414E-9 1.139668E-2 9.915146E-1 2.593178E-3 4.242424E-9 9.611485E-3 7.673413E-1 2.187898E-3 4.343434E-9 8.881998E-3 5.606171E-1 2.009057E-3 4.444444E-9 7.644438E-3 3.945999E-1 1.830215E-3 4.545455E-9 6.446443E-3 2.817758E-1 1.651374E-3 4.646465E-9 5.248447E-3 1.953566E-1 1.495503E-3 4.747475E-9 4.216847E-3 1.199386E-1 1.390067E-3 4.848485E-9 3.527041E-3 7.412946E-2 1.311098E-3 4.949495E-9 3.071000E-3 5.126967E-2 1.232128E-3 5.050505E-9 2.729615E-3 3.823694E-2 1.153158E-3 5.151515E-9 2.433396E-3 3.110591E-2 1.074301E-3 5.252525E-9 2.178434E-3 2.451609E-2 9.956647E-4 5.353535E-9 1.992241E-3 1.792627E-2 9.171341E-4 5.454545E-9 1.833260E-3 1.133644E-2 8.386036E-4 5.555556E-9 1.674278E-3 8.035705E-3 7.600730E-4 5.656566E-9 1.515296E-3 7.772468E-3 6.954481E-4 5.757576E-9 1.380533E-3 7.781431E-3 6.559028E-4 5.858586E-9 1.282021E-3 7.790395E-3 6.270349E-4 5.959596E-9 1.196531E-3 7.799358E-3 5.981671E-4 6.060606E-9 1.111042E-3 6.668932E-3 5.692993E-4 6.161616E-9 1.025552E-3 5.136453E-3 5.364089E-4 6.262626E-9 9.512513E-4 4.208265E-3 4.968583E-4 6.363636E-9 8.921048E-4 3.690854E-3 4.548017E-4 6.464646E-9 8.378310E-4 3.279456E-3 4.127452E-4 6.565657E-9 7.835571E-4 2.868058E-3 3.706887E-4 6.666667E-9 7.292832E-4 2.456660E-3 3.392027E-4 6.767677E-9 6.809693E-4 2.123922E-3 3.238927E-4 6.868687E-9 6.400052E-4 1.946606E-3 3.138680E-4 6.969697E-9 6.011182E-4 1.824198E-3 3.038432E-4 7.070707E-9 5.622313E-4 1.701791E-3 2.938185E-4 7.171717E-9 5.233444E-4 1.579383E-3 2.787320E-4 7.272727E-9 4.897012E-4 1.458180E-3 2.564448E-4 7.373737E-9 4.619769E-4 1.339231E-3 2.321615E-4 7.474747E-9 4.356875E-4 1.220942E-3 2.078782E-4 7.575758E-9 4.093981E-4 1.102652E-3 1.835948E-4 7.676768E-9 3.831088E-4 9.843629E-4 1.677433E-4 7.777778E-9 3.594090E-4 8.926439E-4 1.630972E-4 7.878788E-9 3.383971E-4 8.481994E-4 1.610028E-4 7.979798E-9 3.179251E-4 8.148502E-4 1.589085E-4 8.080808E-9 2.974530E-4 7.815010E-4 1.568141E-4 8.181818E-9 2.769810E-4 7.481518E-4 1.495352E-4 8.282828E-9 2.607649E-4 7.087534E-4 1.357915E-4 8.383838E-9 2.486265E-4 6.590783E-4 1.208956E-4 8.484848E-9 2.371320E-4 6.075703E-4 1.059998E-4 8.585859E-9 2.256374E-4 5.560623E-4 9.110397E-5 8.686869E-9 2.141429E-4 5.045543E-4 8.333293E-5 8.787879E-9 2.024394E-4 4.662250E-4 8.392938E-5 8.888889E-9 1.905506E-4 4.493476E-4 8.560284E-5 8.989899E-9 1.786407E-4 4.351269E-4 8.727630E-5 9.090909E-9 1.667307E-4 4.209062E-4 8.894976E-5 9.191919E-9 1.548208E-4 4.066855E-4 8.475492E-5 9.292929E-9 1.460916E-4 3.880099E-4 7.404692E-5 9.393939E-9 1.399853E-4 3.623651E-4 6.282302E-5 9.494949E-9 1.340556E-4 3.362249E-4 5.159913E-5 9.595960E-9 1.281259E-4 3.100847E-4 4.037523E-5 9.696970E-9 1.221962E-4 2.839445E-4 3.770277E-5 9.797980E-9 1.155380E-4 2.667677E-4 4.402712E-5 9.898990E-9 1.083202E-4 2.631033E-4 5.061870E-5 1.000000E-8 1.010915E-4 2.597090E-4 5.721029E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 0.0 5.204595E-1 8.554495E-1 3.338851E-1 1.010101E-10 5.204596E-1 8.554499E-1 3.338852E-1 2.020202E-10 5.204594E-1 8.554495E-1 3.338850E-1 3.030303E-10 5.204594E-1 8.554494E-1 3.338851E-1 4.040404E-10 5.204594E-1 8.554493E-1 3.338851E-1 5.050505E-10 5.204594E-1 8.554493E-1 3.338851E-1 6.060606E-10 5.204594E-1 8.554493E-1 3.338851E-1 7.070707E-10 5.204594E-1 8.554494E-1 3.338851E-1 8.080808E-10 5.204593E-1 8.554496E-1 3.338851E-1 9.090909E-10 5.204593E-1 8.554495E-1 3.338851E-1 1.010101E-9 5.204593E-1 8.554494E-1 3.338851E-1 1.111111E-9 5.204594E-1 8.554494E-1 3.338851E-1 1.212121E-9 5.204594E-1 8.554494E-1 3.338851E-1 1.313131E-9 5.204595E-1 8.554494E-1 3.338851E-1 1.414141E-9 5.204592E-1 8.554494E-1 3.338849E-1 1.515152E-9 5.204589E-1 8.554493E-1 3.338842E-1 1.616162E-9 5.204585E-1 8.554484E-1 3.338828E-1 1.717172E-9 5.204584E-1 8.554470E-1 3.338884E-1 1.818182E-9 5.204599E-1 8.554460E-1 3.338847E-1 1.919192E-9 5.204528E-1 8.554485E-1 3.337840E-1 2.020202E-9 5.203686E-1 8.554651E-1 3.339597E-1 2.121212E-9 5.203340E-1 8.554790E-1 3.361144E-1 2.222222E-9 5.208866E-1 8.554625E-1 3.362493E-1 2.323232E-9 5.222003E-1 8.553844E-1 3.280275E-1 2.424242E-9 5.230162E-1 8.552748E-1 3.604677E-1 2.525253E-9 5.215747E-1 8.552657E-1 6.194031E-1 2.626263E-9 5.275686E-1 8.555017E-1 1.326823E+0 2.727273E-9 5.639656E-1 8.560262E-1 2.244159E+0 2.828283E-9 7.064473E-1 8.566882E-1 2.996517E+0 2.929293E-9 1.148956E+0 8.573502E-1 3.349721E+0 3.030303E-9 1.864270E+0 8.574830E-1 3.450154E+0 3.131313E-9 2.568164E+0 8.564761E-1 3.484419E+0 3.232323E-9 2.996776E+0 8.580272E-1 3.502752E+0 3.333333E-9 3.157969E+0 8.723395E-1 3.518572E+0 3.434343E-9 3.239382E+0 9.082600E-1 3.527432E+0 3.535354E-9 3.250615E+0 9.701718E-1 3.532338E+0 3.636364E-9 3.261600E+0 1.121570E+0 3.536601E+0 3.737374E-9 3.269657E+0 1.432805E+0 3.539974E+0 3.838384E-9 3.275306E+0 1.858182E+0 3.541833E+0 3.939394E-9 3.279163E+0 2.324221E+0 3.543689E+0 4.040404E-9 3.282278E+0 2.705425E+0 3.545544E+0 4.141414E-9 3.285392E+0 2.914633E+0 3.547400E+0 4.242424E-9 3.288507E+0 3.011766E+0 3.548827E+0 4.343434E-9 3.290675E+0 3.055830E+0 3.549662E+0 4.444444E-9 3.291591E+0 3.061521E+0 3.550495E+0 4.545455E-9 3.292506E+0 3.065496E+0 3.551329E+0 4.646465E-9 3.293421E+0 3.068630E+0 3.552162E+0 4.747475E-9 3.294336E+0 3.070513E+0 3.552822E+0 4.848485E-9 3.295056E+0 3.071577E+0 3.553284E+0 4.949495E-9 3.295565E+0 3.072364E+0 3.553746E+0 5.050505E-9 3.296074E+0 3.073011E+0 3.554209E+0 5.151515E-9 3.296583E+0 3.073658E+0 3.554671E+0 5.252525E-9 3.297091E+0 3.074305E+0 3.555026E+0 5.353535E-9 3.297436E+0 3.074778E+0 3.555282E+0 5.454545E-9 3.297634E+0 3.075037E+0 3.555538E+0 5.555556E-9 3.297832E+0 3.075246E+0 3.555793E+0 5.656566E-9 3.298030E+0 3.075455E+0 3.556049E+0 5.757576E-9 3.298228E+0 3.075664E+0 3.556249E+0 5.858586E-9 3.298406E+0 3.075814E+0 3.556405E+0 5.959596E-9 3.298570E+0 3.075902E+0 3.556562E+0 6.060606E-9 3.298734E+0 3.075976E+0 3.556719E+0 6.161616E-9 3.298898E+0 3.076050E+0 3.556875E+0 6.262626E-9 3.299063E+0 3.076124E+0 3.556989E+0 6.363636E-9 3.299156E+0 3.076175E+0 3.557077E+0 6.464646E-9 3.299208E+0 3.076206E+0 3.557165E+0 6.565657E-9 3.299260E+0 3.076232E+0 3.557253E+0 6.666667E-9 3.299312E+0 3.076258E+0 3.557341E+0 6.767677E-9 3.299363E+0 3.076284E+0 3.557408E+0 6.868687E-9 3.299424E+0 3.076304E+0 3.557465E+0 6.969697E-9 3.299488E+0 3.076318E+0 3.557522E+0 7.070707E-9 3.299552E+0 3.076331E+0 3.557579E+0 7.171717E-9 3.299616E+0 3.076344E+0 3.557637E+0 7.272727E-9 3.299680E+0 3.076357E+0 3.557674E+0 7.373737E-9 3.299705E+0 3.076366E+0 3.557705E+0 7.474747E-9 3.299715E+0 3.076373E+0 3.557735E+0 7.575758E-9 3.299726E+0 3.076378E+0 3.557766E+0 7.676768E-9 3.299736E+0 3.076384E+0 3.557796E+0 7.777778E-9 3.299746E+0 3.076390E+0 3.557820E+0 7.878788E-9 3.299770E+0 3.076395E+0 3.557842E+0 7.979798E-9 3.299799E+0 3.076399E+0 3.557864E+0 8.080808E-9 3.299827E+0 3.076402E+0 3.557886E+0 8.181818E-9 3.299855E+0 3.076406E+0 3.557908E+0 8.282828E-9 3.299884E+0 3.076409E+0 3.557921E+0 8.383838E-9 3.299888E+0 3.076412E+0 3.557931E+0 8.484848E-9 3.299887E+0 3.076414E+0 3.557941E+0 8.585859E-9 3.299886E+0 3.076417E+0 3.557952E+0 8.686869E-9 3.299886E+0 3.076419E+0 3.557962E+0 8.787879E-9 3.299885E+0 3.076421E+0 3.557971E+0 8.888889E-9 3.299897E+0 3.076423E+0 3.557980E+0 8.989899E-9 3.299912E+0 3.076425E+0 3.557988E+0 9.090909E-9 3.299926E+0 3.076427E+0 3.557997E+0 9.191919E-9 3.299940E+0 3.076428E+0 3.558005E+0 9.292929E-9 3.299954E+0 3.076430E+0 3.558009E+0 9.393939E-9 3.299952E+0 3.076431E+0 3.558012E+0 9.494949E-9 3.299948E+0 3.076432E+0 3.558015E+0 9.595960E-9 3.299945E+0 3.076434E+0 3.558019E+0 9.696970E-9 3.299941E+0 3.076435E+0 3.558022E+0 9.797980E-9 3.299937E+0 3.076436E+0 3.558026E+0 9.898990E-9 3.299956E+0 3.076437E+0 3.558031E+0 1.000000E-8 3.299974E+0 3.076439E+0 3.558035E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 2.806793E-7 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 -7.448279E-9 0.0 1.111111E-9 0.0 -9.012418E-8 0.0 1.212121E-9 0.0 -2.390898E-7 0.0 1.313131E-9 -6.222663E-8 -3.880554E-7 0.0 1.414141E-9 -5.408930E-7 -5.370209E-7 -7.377832E-8 1.515152E-9 -1.019559E-6 -7.800304E-7 -8.877186E-7 1.616162E-9 -1.458759E-6 -1.690380E-6 -2.263434E-6 1.717172E-9 -1.564957E-6 -3.415186E-6 2.695374E-6 1.818182E-9 1.072280E-7 -5.332403E-6 -6.075160E-7 1.919192E-9 -6.149460E-6 -3.647587E-6 -9.167134E-5 2.020202E-9 -8.234880E-5 8.158869E-6 5.327008E-5 2.121212E-9 -1.268356E-4 2.152548E-5 1.988062E-3 2.222222E-9 3.229065E-4 9.370877E-6 1.461368E-3 2.323232E-9 1.555554E-3 -5.718180E-5 -1.367223E-2 2.424242E-9 2.825973E-3 -1.683987E-4 -2.356222E-2 2.525253E-9 -2.814933E-4 -2.281600E-4 3.777805E-2 2.626263E-9 -1.262626E-2 -9.133155E-5 2.265342E-1 2.727273E-9 -2.560161E-2 3.698070E-4 5.673240E-1 2.828283E-9 -1.530956E-2 1.184467E-3 1.054375E+0 2.929293E-9 4.858506E-2 2.228970E-3 1.529224E+0 3.030303E-9 1.924972E-1 3.192811E-3 1.949224E+0 3.131313E-9 4.561659E-1 3.184197E-3 2.247952E+0 3.232323E-9 7.722824E-1 -2.352053E-5 2.464880E+0 3.333333E-9 1.080661E+0 -7.231263E-3 2.632448E+0 3.434343E-9 1.351064E+0 -1.722380E-2 2.727573E+0 3.535354E-9 1.584240E+0 -2.923202E-2 2.787174E+0 3.636364E-9 1.767119E+0 -3.167034E-2 2.826798E+0 3.737374E-9 1.914765E+0 -1.643075E-2 2.866423E+0 3.838384E-9 2.062412E+0 1.605032E-2 2.901954E+0 3.939394E-9 2.181159E+0 9.948100E-2 2.925292E+0 4.040404E-9 2.248487E+0 2.288051E-1 2.939510E+0 4.141414E-9 2.299404E+0 3.838906E-1 2.951352E+0 4.242424E-9 2.335045E+0 5.540249E-1 2.960735E+0 4.343434E-9 2.363671E+0 7.190399E-1 2.969963E+0 4.444444E-9 2.392297E+0 8.682039E-1 2.979192E+0 4.545455E-9 2.420923E+0 1.000242E+0 2.988420E+0 4.646465E-9 2.445409E+0 1.120597E+0 2.995558E+0 4.747475E-9 2.460735E+0 1.229042E+0 3.000099E+0 4.848485E-9 2.470997E+0 1.326634E+0 3.004479E+0 4.949495E-9 2.479752E+0 1.409103E+0 3.008859E+0 5.050505E-9 2.487180E+0 1.480165E+0 3.013239E+0 5.151515E-9 2.494608E+0 1.551228E+0 3.016715E+0 5.252525E-9 2.502036E+0 1.622290E+0 3.019259E+0 5.353535E-9 2.509464E+0 1.693353E+0 3.021747E+0 5.454545E-9 2.514947E+0 1.743935E+0 3.024235E+0 5.555556E-9 2.518771E+0 1.777072E+0 3.026723E+0 5.656566E-9 2.522596E+0 1.810209E+0 3.028619E+0 5.757576E-9 2.526420E+0 1.843346E+0 3.030009E+0 5.858586E-9 2.530245E+0 1.876483E+0 3.031370E+0 5.959596E-9 2.533074E+0 1.898366E+0 3.032730E+0 6.060606E-9 2.535211E+0 1.912429E+0 3.034090E+0 6.161616E-9 2.537349E+0 1.926492E+0 3.035165E+0 6.262626E-9 2.539486E+0 1.940555E+0 3.036039E+0 6.363636E-9 2.541623E+0 1.954618E+0 3.036901E+0 6.464646E-9 2.543178E+0 1.964330E+0 3.037763E+0 6.565657E-9 2.544406E+0 1.971594E+0 3.038625E+0 6.666667E-9 2.545634E+0 1.978858E+0 3.039241E+0 6.767677E-9 2.546862E+0 1.986122E+0 3.039714E+0 6.868687E-9 2.548090E+0 1.993386E+0 3.040179E+0 6.969697E-9 2.548963E+0 1.998286E+0 3.040643E+0 7.070707E-9 2.549676E+0 2.002124E+0 3.041108E+0 7.171717E-9 2.550389E+0 2.005962E+0 3.041479E+0 7.272727E-9 2.551102E+0 2.009800E+0 3.041805E+0 7.373737E-9 2.551815E+0 2.013638E+0 3.042129E+0 7.474747E-9 2.552313E+0 2.016350E+0 3.042453E+0 7.575758E-9 2.552737E+0 2.018665E+0 3.042777E+0 7.676768E-9 2.553160E+0 2.020981E+0 3.042985E+0 7.777778E-9 2.553584E+0 2.023297E+0 3.043149E+0 7.878788E-9 2.554007E+0 2.025613E+0 3.043311E+0 7.979798E-9 2.554294E+0 2.027148E+0 3.043472E+0 8.080808E-9 2.554545E+0 2.028476E+0 3.043634E+0 8.181818E-9 2.554796E+0 2.029804E+0 3.043770E+0 8.282828E-9 2.555046E+0 2.031132E+0 3.043899E+0 8.383838E-9 2.555297E+0 2.032460E+0 3.044027E+0 8.484848E-9 2.555464E+0 2.033371E+0 3.044156E+0 8.585859E-9 2.555615E+0 2.034204E+0 3.044284E+0 8.686869E-9 2.555766E+0 2.035036E+0 3.044352E+0 8.787879E-9 2.555917E+0 2.035868E+0 3.044407E+0 8.888889E-9 2.556068E+0 2.036701E+0 3.044460E+0 8.989899E-9 2.556165E+0 2.037226E+0 3.044514E+0 9.090909E-9 2.556255E+0 2.037714E+0 3.044568E+0 9.191919E-9 2.556345E+0 2.038201E+0 3.044622E+0 9.292929E-9 2.556435E+0 2.038689E+0 3.044676E+0 9.393939E-9 2.556525E+0 2.039176E+0 3.044729E+0 9.494949E-9 2.556582E+0 2.039500E+0 3.044783E+0 9.595960E-9 2.556637E+0 2.039814E+0 3.044837E+0 9.696970E-9 2.556692E+0 2.040127E+0 3.044855E+0 9.797980E-9 2.556747E+0 2.040441E+0 3.044869E+0 9.898990E-9 2.556802E+0 2.040754E+0 3.044884E+0 1.000000E-8 2.556840E+0 2.040969E+0 3.044898E+0 | |[End data_o | |====================================================================== [End]