|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX74MTC | Low Voltage Dual D-Type Positive Edge-Triggered Flip-Flop | with 5V Tolerant Inputs | TSSOP-14 (MTC) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx74mtc_300.ibs | [File Rev] 4.0 | [Date] 10-Jan-01 12:32:18 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] lcx74 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 105m 105m 115m L_pkg 1.8n 1.7n 1.9n C_pkg 0.13p 0.1p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 clr1b data_i 115m 1.9n 0.17p 2 d1 data_i 105m 1.8n .13p 3 clk1 data_i 105m 1.74n .1p 4 sel1b data_i 105m 1.7n .1p 5 q1 data_o_non_inv 105m 1.74n .1p 6 q1b data_o_inv 105m 1.8n .13p 7 gnd GND 115m 1.9n .17p 8 q2b data_o_inv 115m 1.9n .17p 9 q2 data_o_non_inv 105m 1.8n .13p 10 sel2b data_i 105m 1.74n .1p 11 clk2 data_i 105m 1.7n .1p 12 d2 data_i 105m 1.74n .1p 13 clr2b data_i 105m 1.8n .13p 14 vcc POWER 115m 1.9n .17p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.136951E+0 -2.041705E+0 -3.200000E+0 -1.998718E+0 -2.048857E+0 -1.953816E+0 -3.100000E+0 -1.910854E+0 -1.960815E+0 -1.865962E+0 -3.000000E+0 -1.823042E+0 -1.872828E+0 -1.778145E+0 -2.900000E+0 -1.735287E+0 -1.784901E+0 -1.690370E+0 -2.800000E+0 -1.647592E+0 -1.697041E+0 -1.602640E+0 -2.700000E+0 -1.559965E+0 -1.609254E+0 -1.514961E+0 -2.600000E+0 -1.472413E+0 -1.521549E+0 -1.427339E+0 -2.500000E+0 -1.384944E+0 -1.433934E+0 -1.339783E+0 -2.400000E+0 -1.297569E+0 -1.346422E+0 -1.252302E+0 -2.300000E+0 -1.210300E+0 -1.259024E+0 -1.164906E+0 -2.200000E+0 -1.123150E+0 -1.171758E+0 -1.077610E+0 -2.100000E+0 -1.036140E+0 -1.084642E+0 -9.904305E-1 -2.000000E+0 -9.492908E-1 -9.977012E-1 -9.033894E-1 -1.900000E+0 -8.626323E-1 -9.109655E-1 -8.165144E-1 -1.800000E+0 -7.762027E-1 -8.244739E-1 -7.298424E-1 -1.700000E+0 -6.900527E-1 -7.382777E-1 -6.434235E-1 -1.600000E+0 -6.042528E-1 -6.524459E-1 -5.573287E-1 -1.500000E+0 -5.189035E-1 -5.670744E-1 -4.716631E-1 -1.400000E+0 -4.341557E-1 -4.823018E-1 -3.865948E-1 -1.300000E+0 -3.502547E-1 -3.983394E-1 -3.024024E-1 -1.200000E+0 -2.676132E-1 -3.155363E-1 -2.196266E-1 -1.100000E+0 -1.870499E-1 -2.344933E-1 -1.394934E-1 -1.000000E+0 -1.104660E-1 -1.564364E-1 -6.575687E-2 -9.000000E-1 -4.369648E-2 -8.430201E-2 -1.590337E-2 -8.000000E-1 -6.751898E-3 -2.687543E-2 -8.150195E-3 -7.000000E-1 -1.876732E-3 -2.843239E-3 -4.875679E-3 -6.000000E-1 -7.422966E-4 -3.009665E-4 -1.488805E-3 -5.000000E-1 -1.045068E-4 -6.389036E-5 -1.644202E-4 -4.000000E-1 -6.741564E-6 -7.718712E-6 -6.206934E-6 -3.000000E-1 -2.627550E-7 -5.403645E-7 -1.049564E-7 -2.000000E-1 -7.320940E-9 -2.796456E-8 -1.169840E-9 -1.000000E-1 -1.580346E-10 -1.120754E-9 -1.364436E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.014278E-12 8.732626E-12 -3.024969E-12 2.000000E-1 -1.314171E-12 1.170919E-11 -2.464584E-12 3.000000E-1 -6.497025E-13 1.293965E-11 -1.876721E-12 4.000000E-1 -4.796164E-14 1.412936E-11 -1.342482E-12 5.000000E-1 6.044054E-13 1.520784E-11 -7.549517E-13 6.000000E-1 1.256328E-12 1.620926E-11 -1.669775E-13 7.000000E-1 1.906919E-12 1.725864E-11 5.346834E-13 8.000000E-1 2.442491E-12 1.841505E-11 8.939516E-13 9.000000E-1 3.097078E-12 1.923173E-11 1.598721E-12 1.000000E+0 3.746337E-12 2.038281E-11 2.072120E-12 1.100000E+0 4.511058E-12 2.130651E-11 2.774669E-12 1.200000E+0 5.047518E-12 2.245493E-11 3.248069E-12 1.300000E+0 5.583089E-12 2.349054E-11 3.949729E-12 1.400000E+0 6.348699E-12 2.475531E-11 4.652279E-12 1.500000E+0 7.111645E-12 2.533529E-11 5.126566E-12 1.600000E+0 7.420731E-12 2.682477E-11 5.374368E-12 1.700000E+0 7.958079E-12 2.740475E-11 5.847767E-12 1.800000E+0 8.720136E-12 2.866685E-11 6.549428E-12 1.900000E+0 9.259260E-12 2.970157E-11 7.706724E-12 2.000000E+0 1.002220E-11 3.073630E-11 7.725376E-12 2.100000E+0 1.078959E-11 3.177014E-11 8.654411E-12 2.200000E+0 1.155165E-11 3.280753E-11 9.130474E-12 2.300000E+0 1.140776E-11 3.384315E-11 1.005596E-11 2.400000E+0 1.262279E-11 3.555556E-11 1.007727E-11 2.500000E+0 1.338662E-11 3.591083E-11 1.100453E-11 2.600000E+0 1.369926E-11 3.717737E-11 1.148237E-11 2.700000E+0 1.446310E-11 3.798739E-11 1.150013E-11 2.800000E+0 1.522871E-11 3.971401E-11 1.242917E-11 2.900000E+0 1.553779E-11 4.007461E-11 1.290346E-11 3.000000E+0 1.675282E-11 4.134293E-11 1.337952E-11 3.100000E+0 1.706546E-11 4.217071E-11 1.385203E-11 3.200000E+0 1.737987E-11 4.390088E-11 1.387512E-11 3.300000E+0 1.814549E-11 4.473577E-11 1.480060E-11 | [POWER Clamp] 0.0 1.814904E-11 4.089529E-11 1.667821E-11 -1.000000E-1 1.845812E-11 4.217071E-11 1.760725E-11 -2.000000E-1 1.968203E-11 4.390088E-11 1.899103E-11 -3.000000E-1 1.998934E-11 4.473577E-11 NA -4.000000E-1 2.076383E-11 4.511058E-11 1.903189E-11 -5.000000E-1 2.108003E-11 4.640910E-11 1.950795E-11 -6.000000E-1 2.230216E-11 4.771117E-11 2.089706E-11 -7.000000E-1 2.262723E-11 4.902034E-11 NA -8.000000E-1 2.294343E-11 4.943246E-11 2.093614E-11 -9.000000E-1 2.417266E-11 5.077538E-11 2.140155E-11 -1.000000E+0 2.449596E-11 5.212897E-11 NA -1.100000E+0 2.573231E-11 5.350031E-11 2.235723E-11 -1.200000E+0 2.605915E-11 5.443468E-11 2.283684E-11 -1.300000E+0 NA 5.585576E-11 2.421174E-11 -1.400000E+0 2.763301E-11 5.683276E-11 2.560441E-11 -1.500000E+0 2.796696E-11 5.739764E-11 NA -1.600000E+0 2.922462E-11 5.844924E-11 2.564704E-11 -1.700000E+0 2.957279E-11 6.044587E-11 2.702194E-11 -1.800000E+0 NA 6.249579E-11 NA -1.900000E+0 3.029044E-11 6.277645E-11 2.707168E-11 -2.000000E+0 3.065281E-11 6.401635E-11 2.846079E-11 -2.100000E+0 3.193534E-11 6.531664E-11 2.892975E-11 -2.200000E+0 3.322853E-11 6.760814E-11 NA -2.300000E+0 3.362288E-11 6.995648E-11 2.988898E-11 -2.400000E+0 NA 7.057110E-11 3.036860E-11 -2.500000E+0 3.442935E-11 7.310419E-11 3.084466E-11 -2.600000E+0 3.576162E-11 7.482015E-11 NA -2.700000E+0 3.709744E-11 7.664624E-11 3.270628E-11 -2.800000E+0 NA 7.858247E-11 NA -2.900000E+0 3.801048E-11 8.155254E-11 3.366907E-11 -3.000000E+0 3.848300E-11 8.373746E-11 NA -3.100000E+0 3.896261E-11 8.699530E-11 3.463185E-11 -3.200000E+0 4.038014E-11 8.948220E-11 NA -3.300000E+0 4.090950E-11 9.123013E-11 3.559464E-11 | |[End data_i | |====================================================================== | [Model] data_o_inv Model_type Output Polarity Inverting C_comp 8p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.475395E-1 1.860878E-1 3.204810E-1 -3.200000E+0 2.468361E-1 1.857045E-1 3.208669E-1 -3.100000E+0 2.456849E-1 1.847967E-1 3.209170E-1 -3.000000E+0 2.440042E-1 1.833689E-1 3.203959E-1 -2.900000E+0 2.417119E-1 1.814084E-1 3.191153E-1 -2.800000E+0 2.387355E-1 1.788988E-1 3.169310E-1 -2.700000E+0 2.350257E-1 1.758313E-1 3.137332E-1 -2.600000E+0 2.305638E-1 1.722095E-1 3.094445E-1 -2.500000E+0 2.253575E-1 1.680497E-1 3.040258E-1 -2.400000E+0 2.194312E-1 1.633771E-1 2.974740E-1 -2.300000E+0 2.128175E-1 1.582216E-1 2.898081E-1 -2.200000E+0 2.055522E-1 1.526158E-1 2.810541E-1 -2.100000E+0 1.976699E-1 1.465928E-1 2.712267E-1 -2.000000E+0 1.891991E-1 1.401852E-1 2.602912E-1 -1.900000E+0 1.801499E-1 1.334212E-1 2.481335E-1 -1.800000E+0 1.705220E-1 1.263196E-1 2.349748E-1 -1.700000E+0 1.604477E-1 1.188968E-1 2.214994E-1 -1.600000E+0 1.502320E-1 1.112329E-1 2.079693E-1 -1.500000E+0 1.400377E-1 1.034993E-1 1.944104E-1 -1.400000E+0 1.298934E-1 9.581292E-2 1.808193E-1 -1.300000E+0 1.198005E-1 8.820324E-2 1.671927E-1 -1.200000E+0 1.097584E-1 8.067306E-2 1.535300E-1 -1.100000E+0 9.976848E-2 7.322121E-2 1.398375E-1 -1.000000E+0 8.983593E-2 6.584698E-2 1.261425E-1 -9.000000E-1 7.997636E-2 5.855189E-2 1.125723E-1 -8.000000E-1 7.024328E-2 5.134278E-2 9.963827E-2 -7.000000E-1 6.081537E-2 4.424216E-2 8.720972E-2 -6.000000E-1 5.182678E-2 3.732023E-2 7.478430E-2 -5.000000E-1 4.297755E-2 3.071061E-2 6.233716E-2 -4.000000E-1 3.419789E-2 2.432090E-2 4.987103E-2 -3.000000E-1 2.549449E-2 1.804623E-2 3.739204E-2 -2.000000E-1 1.688063E-2 1.188803E-2 2.490999E-2 -1.000000E-1 8.374427E-3 5.864424E-3 1.243927E-2 10.000000E-2 -8.111901E-3 -5.621520E-3 -1.215764E-2 2.000000E-1 -1.584801E-2 -1.093439E-2 -2.379872E-2 3.000000E-1 -2.320507E-2 -1.593571E-2 -3.492078E-2 4.000000E-1 -3.017986E-2 -2.062265E-2 -4.552146E-2 5.000000E-1 -3.676927E-2 -2.499254E-2 -5.559858E-2 6.000000E-1 -4.297034E-2 -2.904300E-2 -6.515012E-2 7.000000E-1 -4.878033E-2 -3.277204E-2 -7.417437E-2 8.000000E-1 -5.419689E-2 -3.617832E-2 -8.266994E-2 9.000000E-1 -5.921819E-2 -3.926151E-2 -9.063599E-2 1.000000E+0 -6.384325E-2 -4.202286E-2 -9.807236E-2 1.100000E+0 -6.807234E-2 -4.446603E-2 -1.049800E-1 1.200000E+0 -7.190764E-2 -4.659830E-2 -1.113613E-1 1.300000E+0 -7.535414E-2 -4.843219E-2 -1.172209E-1 1.400000E+0 -7.842097E-2 -4.998712E-2 -1.225667E-1 1.500000E+0 -8.112298E-2 -5.129055E-2 -1.274112E-1 1.600000E+0 -8.348238E-2 -5.237738E-2 -1.317729E-1 1.700000E+0 -8.552971E-2 -5.328691E-2 -1.356783E-1 1.800000E+0 -8.730317E-2 -5.405814E-2 -1.391622E-1 1.900000E+0 -8.884567E-2 -5.472533E-2 -1.422671E-1 2.000000E+0 -9.020029E-2 -5.531576E-2 -1.450399E-1 2.100000E+0 -9.140598E-2 -5.584958E-2 -1.475281E-1 2.200000E+0 -9.249491E-2 -5.634108E-2 -1.497755E-1 2.300000E+0 -9.349202E-2 -5.680015E-2 -1.518202E-1 2.400000E+0 -9.441593E-2 -5.723367E-2 -1.536938E-1 2.500000E+0 -9.528030E-2 -5.764647E-2 -1.554221E-1 2.600000E+0 -9.609519E-2 -5.804200E-2 -1.570256E-1 2.700000E+0 -9.686810E-2 -5.842280E-2 -1.585212E-1 2.800000E+0 -9.760473E-2 -5.879078E-2 -1.599225E-1 2.900000E+0 -9.830953E-2 -5.914744E-2 -1.612410E-1 3.000000E+0 -9.898604E-2 -5.949395E-2 -1.624859E-1 3.100000E+0 -9.963717E-2 -5.983127E-2 -1.636654E-1 3.200000E+0 -1.002653E-1 -6.016022E-2 -1.647863E-1 3.300000E+0 -1.008725E-1 -6.048185E-2 -1.658544E-1 3.400000E+0 -1.014605E-1 -6.080210E-2 -1.668749E-1 3.500000E+0 -1.020308E-1 -6.116983E-2 -1.678521E-1 3.600000E+0 -1.025850E-1 -6.190679E-2 -1.687899E-1 3.700000E+0 -1.031284E-1 -6.665800E-2 -1.696918E-1 3.800000E+0 -1.037263E-1 -1.178923E-1 -1.705608E-1 3.900000E+0 -1.048319E-1 -2.794260E-1 -1.713996E-1 4.000000E+0 -1.071253E-1 -5.001842E-1 -1.722143E-1 4.100000E+0 -1.164909E-1 -7.438163E-1 -1.731023E-1 4.200000E+0 -2.058781E-1 -9.984216E-1 -1.749326E-1 4.300000E+0 -4.043964E-1 -1.259299E+0 -1.790130E-1 4.400000E+0 -6.417202E-1 -1.524185E+0 -1.843811E-1 4.500000E+0 -8.937961E-1 -1.791856E+0 -2.002811E-1 4.600000E+0 -1.153258E+0 -2.061553E+0 -3.350337E-1 4.700000E+0 -1.417080E+0 -2.332791E+0 -5.615453E-1 4.800000E+0 -1.683780E+0 -2.605239E+0 -8.121645E-1 4.900000E+0 -1.952495E+0 -2.878662E+0 -1.072179E+0 5.000000E+0 -2.222703E+0 -3.152886E+0 -1.337071E+0 5.100000E+0 -2.494059E+0 -3.427779E+0 -1.604923E+0 5.200000E+0 -2.766324E+0 -3.703240E+0 -1.874754E+0 5.300000E+0 -3.039326E+0 -3.979189E+0 -2.145995E+0 5.400000E+0 -3.312937E+0 -4.255560E+0 -2.418295E+0 5.500000E+0 -3.587061E+0 -4.532302E+0 -2.691413E+0 5.600000E+0 -3.861619E+0 -4.809370E+0 -2.965184E+0 5.700000E+0 -4.136554E+0 -5.086729E+0 -3.239486E+0 5.800000E+0 -4.411814E+0 -5.364348E+0 -3.514230E+0 5.900000E+0 -4.687362E+0 -5.642201E+0 -3.789345E+0 6.000000E+0 -4.963163E+0 -5.920265E+0 -4.064779E+0 6.100000E+0 -5.239189E+0 -6.198522E+0 -4.340486E+0 6.200000E+0 -5.515418E+0 -6.476954E+0 -4.616433E+0 6.300000E+0 -5.791830E+0 -6.755547E+0 -4.892590E+0 6.400000E+0 -6.068407E+0 -7.034287E+0 -5.168933E+0 6.500000E+0 -6.345134E+0 -7.313165E+0 -5.445443E+0 6.600000E+0 -6.621999E+0 -7.592168E+0 -5.722102E+0 | [Pulldown] -3.300000E+0 -6.508291E+0 -6.688392E+0 -6.365114E+0 -3.200000E+0 -6.231823E+0 -6.410057E+0 -6.088639E+0 -3.100000E+0 -5.955500E+0 -6.131887E+0 -5.812286E+0 -3.000000E+0 -5.679336E+0 -5.853898E+0 -5.536068E+0 -2.900000E+0 -5.403347E+0 -5.576108E+0 -5.259998E+0 -2.800000E+0 -5.127553E+0 -5.298537E+0 -4.984093E+0 -2.700000E+0 -4.851973E+0 -5.021208E+0 -4.708372E+0 -2.600000E+0 -4.576635E+0 -4.744147E+0 -4.432858E+0 -2.500000E+0 -4.301566E+0 -4.467388E+0 -4.157579E+0 -2.400000E+0 -4.026804E+0 -4.190967E+0 -3.882567E+0 -2.300000E+0 -3.752392E+0 -3.914932E+0 -3.607863E+0 -2.200000E+0 -3.478383E+0 -3.639336E+0 -3.333518E+0 -2.100000E+0 -3.204844E+0 -3.364249E+0 -3.059595E+0 -2.000000E+0 -2.931859E+0 -3.089755E+0 -2.786177E+0 -1.900000E+0 -2.659537E+0 -2.815964E+0 -2.513374E+0 -1.800000E+0 -2.388023E+0 -2.543015E+0 -2.241334E+0 -1.700000E+0 -2.117512E+0 -2.271095E+0 -1.970265E+0 -1.600000E+0 -1.848282E+0 -2.000460E+0 -1.700482E+0 -1.500000E+0 -1.580739E+0 -1.731472E+0 -1.432458E+0 -1.400000E+0 -1.315517E+0 -1.464668E+0 -1.167006E+0 -1.300000E+0 -1.053697E+0 -1.200903E+0 -9.056433E-1 -1.200000E+0 -7.972273E-1 -9.415790E-1 -6.517325E-1 -1.100000E+0 -5.503849E-1 -6.893689E-1 -4.151067E-1 -1.000000E+0 -3.248006E-1 -4.500495E-1 -2.368696E-1 -9.000000E-1 -1.600330E-1 -2.389727E-1 -1.686412E-1 -8.000000E-1 -1.030982E-1 -9.972705E-2 -1.482824E-1 -7.000000E-1 -8.818909E-2 -5.948141E-2 -1.304278E-1 -6.000000E-1 -7.577774E-2 -4.915190E-2 -1.121427E-1 -5.000000E-1 -6.339531E-2 -4.086235E-2 -9.427776E-2 -4.000000E-1 -5.100571E-2 -3.264626E-2 -7.633783E-2 -3.000000E-1 -3.845736E-2 -2.442544E-2 -5.795737E-2 -2.000000E-1 -2.574939E-2 -1.621498E-2 -3.910064E-2 -1.000000E-1 -1.291490E-2 -8.055058E-3 -1.977619E-2 1.000000E-1 1.248101E-2 7.693867E-3 1.930971E-2 2.000000E-1 2.407321E-2 1.482657E-2 3.728016E-2 3.000000E-1 3.480782E-2 2.141615E-2 5.395693E-2 4.000000E-1 4.471492E-2 2.748005E-2 6.938426E-2 5.000000E-1 5.382324E-2 3.303498E-2 8.360433E-2 6.000000E-1 6.215985E-2 3.809693E-2 9.665623E-2 7.000000E-1 6.974967E-2 4.268103E-2 1.085746E-1 8.000000E-1 7.661478E-2 4.680138E-2 1.193878E-1 9.000000E-1 8.277344E-2 5.047085E-2 1.291150E-1 1.000000E+0 8.823880E-2 5.370079E-2 1.377632E-1 1.100000E+0 9.301764E-2 5.650094E-2 1.453240E-1 1.200000E+0 9.711090E-2 5.888024E-2 1.517765E-1 1.300000E+0 1.005195E-1 6.084980E-2 1.571023E-1 1.400000E+0 1.032601E-1 6.242982E-2 1.613227E-1 1.500000E+0 1.053857E-1 6.365825E-2 1.645379E-1 1.600000E+0 1.069924E-1 6.459280E-2 1.669269E-1 1.700000E+0 1.081985E-1 6.530069E-2 1.686964E-1 1.800000E+0 1.091150E-1 6.584392E-2 1.700282E-1 1.900000E+0 1.098286E-1 6.627111E-2 1.710581E-1 2.000000E+0 1.104008E-1 6.661695E-2 1.718794E-1 2.100000E+0 1.108733E-1 6.690517E-2 1.725544E-1 2.200000E+0 1.112744E-1 6.715184E-2 1.731246E-1 2.300000E+0 1.116231E-1 6.736795E-2 1.736180E-1 2.400000E+0 1.119325E-1 6.756108E-2 1.740538E-1 2.500000E+0 1.122120E-1 6.773661E-2 1.744457E-1 2.600000E+0 1.124682E-1 6.789842E-2 1.748033E-1 2.700000E+0 1.127060E-1 6.804935E-2 1.751338E-1 2.800000E+0 1.129291E-1 6.819153E-2 1.754427E-1 2.900000E+0 1.131402E-1 6.832661E-2 1.757340E-1 3.000000E+0 1.133415E-1 6.845586E-2 1.760112E-1 3.100000E+0 1.135350E-1 6.858031E-2 1.762769E-1 3.200000E+0 1.137219E-1 6.870082E-2 1.765334E-1 3.300000E+0 1.139037E-1 6.881819E-2 1.767828E-1 3.400000E+0 1.140815E-1 6.893473E-2 1.770271E-1 3.500000E+0 1.142564E-1 6.908758E-2 1.772681E-1 3.600000E+0 1.144296E-1 6.952013E-2 1.775075E-1 3.700000E+0 1.146019E-1 7.028781E-2 1.777472E-1 3.800000E+0 1.147749E-1 7.119498E-2 1.779890E-1 3.900000E+0 1.149671E-1 7.216645E-2 1.782348E-1 4.000000E+0 1.154809E-1 7.317549E-2 1.784868E-1 4.100000E+0 1.166044E-1 7.421143E-2 1.787472E-1 4.200000E+0 1.179671E-1 7.526937E-2 1.790186E-1 4.300000E+0 1.194221E-1 7.634717E-2 1.793123E-1 4.400000E+0 1.209260E-1 7.744400E-2 1.799495E-1 4.500000E+0 1.224647E-1 7.855934E-2 1.817607E-1 4.600000E+0 1.240331E-1 7.969064E-2 1.840021E-1 4.700000E+0 1.256301E-1 8.083176E-2 1.863626E-1 4.800000E+0 1.272567E-1 8.197828E-2 1.887813E-1 4.900000E+0 1.289150E-1 8.312910E-2 1.912446E-1 5.000000E+0 1.306057E-1 8.428377E-2 1.937515E-1 5.100000E+0 1.323261E-1 8.544166E-2 1.963063E-1 5.200000E+0 1.340757E-1 8.660203E-2 1.989161E-1 5.300000E+0 1.358577E-1 8.776406E-2 2.015900E-1 5.400000E+0 1.376763E-1 8.892672E-2 2.043363E-1 5.500000E+0 1.395360E-1 9.008857E-2 2.071582E-1 5.600000E+0 1.414419E-1 9.124744E-2 2.100620E-1 5.700000E+0 1.433995E-1 9.240004E-2 2.130596E-1 5.800000E+0 1.454148E-1 9.354127E-2 2.161637E-1 5.900000E+0 1.474939E-1 9.466315E-2 2.193879E-1 6.000000E+0 1.496431E-1 9.575296E-2 2.227470E-1 6.100000E+0 1.518685E-1 9.678979E-2 2.262561E-1 6.200000E+0 1.541759E-1 9.773712E-2 2.299312E-1 6.300000E+0 1.565701E-1 9.852364E-2 2.337889E-1 6.400000E+0 1.590542E-1 9.897410E-2 2.378459E-1 | [Ramp] dV/dt_r 1.557E+0/6.697E-10 1.246E+0/1.083E-9 1.849E+0/4.892E-10 dV/dt_f 1.663E+0/7.324E-10 1.303E+0/1.285E-9 1.933E+0/4.702E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 0.0 3.300000E+0 3.076488E+0 3.558063E+0 1.010101E-10 3.300000E+0 3.076488E+0 3.558063E+0 2.020202E-10 3.300000E+0 3.076488E+0 3.558063E+0 3.030303E-10 3.300000E+0 3.076488E+0 3.558063E+0 4.040404E-10 3.300000E+0 3.076488E+0 3.558063E+0 5.050505E-10 3.300000E+0 3.076488E+0 3.558063E+0 6.060606E-10 3.300000E+0 3.076488E+0 3.558063E+0 7.070707E-10 3.300000E+0 3.076488E+0 3.558063E+0 8.080808E-10 3.300000E+0 3.076488E+0 3.558063E+0 9.090909E-10 3.300000E+0 3.076488E+0 3.558063E+0 1.010101E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.111111E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.212121E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.313131E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.414141E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.515152E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.616162E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.717172E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.818182E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.919192E-9 3.300000E+0 3.076488E+0 3.558063E+0 2.020202E-9 3.300000E+0 3.076488E+0 3.558063E+0 2.121212E-9 3.300000E+0 3.076489E+0 3.558061E+0 2.222222E-9 3.300000E+0 3.076489E+0 3.558063E+0 2.323232E-9 3.300000E+0 3.076488E+0 3.558066E+0 2.424242E-9 3.299999E+0 3.076488E+0 3.558072E+0 2.525253E-9 3.299998E+0 3.076488E+0 3.558101E+0 2.626263E-9 3.300000E+0 3.076488E+0 3.558083E+0 2.727273E-9 3.299998E+0 3.076488E+0 3.557318E+0 2.828283E-9 3.300000E+0 3.076488E+0 3.552812E+0 2.929293E-9 3.300012E+0 3.076488E+0 3.545886E+0 3.030303E-9 3.300040E+0 3.076487E+0 3.538801E+0 3.131313E-9 3.300134E+0 3.076485E+0 3.489506E+0 3.232323E-9 3.300227E+0 3.076486E+0 3.395890E+0 3.333333E-9 3.299645E+0 3.076487E+0 3.286657E+0 3.434343E-9 3.297388E+0 3.076487E+0 3.123176E+0 3.535354E-9 3.291902E+0 3.076488E+0 2.851645E+0 3.636364E-9 3.286149E+0 3.076489E+0 2.464184E+0 3.737374E-9 3.289886E+0 3.076490E+0 1.989746E+0 3.838384E-9 3.281149E+0 3.076490E+0 1.529268E+0 3.939394E-9 3.235938E+0 3.076493E+0 1.136385E+0 4.040404E-9 3.171308E+0 3.076507E+0 8.539518E-1 4.141414E-9 3.092820E+0 3.076537E+0 6.865334E-1 4.242424E-9 2.997017E+0 3.076600E+0 5.871304E-1 4.343434E-9 2.856742E+0 3.076699E+0 5.240006E-1 4.444444E-9 2.646698E+0 3.076774E+0 4.983647E-1 4.545455E-9 2.387445E+0 3.076467E+0 4.781306E-1 4.646465E-9 2.114692E+0 3.075499E+0 4.609580E-1 4.747475E-9 1.846267E+0 3.073806E+0 4.443380E-1 4.848485E-9 1.615508E+0 3.071167E+0 4.309877E-1 4.949495E-9 1.412182E+0 3.066491E+0 4.212640E-1 5.050505E-9 1.216683E+0 3.062866E+0 4.132657E-1 5.151515E-9 1.066440E+0 3.067884E+0 4.066293E-1 5.252525E-9 9.672247E-1 3.076919E+0 4.004034E-1 5.353535E-9 8.958289E-1 3.077238E+0 3.941774E-1 5.454545E-9 8.429683E-1 3.062319E+0 3.879514E-1 5.555556E-9 7.953879E-1 3.035981E+0 3.827732E-1 5.656566E-9 7.478074E-1 3.004824E+0 3.789643E-1 5.757576E-9 7.168240E-1 2.968090E+0 3.755575E-1 5.858586E-9 6.997151E-1 2.922512E+0 3.721507E-1 5.959596E-9 6.835866E-1 2.861434E+0 3.687438E-1 6.060606E-9 6.674580E-1 2.789604E+0 3.658408E-1 6.161616E-9 6.513295E-1 2.707010E+0 3.635192E-1 6.262626E-9 6.377627E-1 2.597591E+0 3.613548E-1 6.363636E-9 6.270475E-1 2.465822E+0 3.591903E-1 6.464646E-9 6.182581E-1 2.332263E+0 3.570258E-1 6.565657E-9 6.110197E-1 2.201716E+0 3.552161E-1 6.666667E-9 6.042611E-1 2.071664E+0 3.537702E-1 6.767677E-9 5.975025E-1 1.942576E+0 3.524132E-1 6.868687E-9 5.907439E-1 1.830869E+0 3.510563E-1 6.969697E-9 5.847749E-1 1.734387E+0 3.496994E-1 7.070707E-9 5.802410E-1 1.650678E+0 3.485395E-1 7.171717E-9 5.761701E-1 1.577329E+0 3.475600E-1 7.272727E-9 5.720991E-1 1.506548E+0 3.466197E-1 7.373737E-9 5.680282E-1 1.435767E+0 3.456793E-1 7.474747E-9 5.643779E-1 1.364986E+0 3.447390E-1 7.575758E-9 5.614503E-1 1.307509E+0 3.439652E-1 7.676768E-9 5.587144E-1 1.265290E+0 3.433279E-1 7.777778E-9 5.559785E-1 1.226488E+0 3.427162E-1 7.878788E-9 5.532425E-1 1.187686E+0 3.421045E-1 7.979798E-9 5.508187E-1 1.148884E+0 3.414928E-1 8.080808E-9 5.489042E-1 1.117982E+0 3.409697E-1 8.181818E-9 5.470963E-1 1.095476E+0 3.405118E-1 8.282828E-9 5.452883E-1 1.074477E+0 3.400641E-1 8.383838E-9 5.434804E-1 1.053478E+0 3.396163E-1 8.484848E-9 5.418610E-1 1.032479E+0 3.391685E-1 8.585859E-9 5.405350E-1 1.016075E+0 3.388111E-1 8.686869E-9 5.392544E-1 1.004215E+0 3.385134E-1 8.787879E-9 5.379738E-1 9.929620E-1 3.382229E-1 8.888889E-9 5.366932E-1 9.817094E-1 3.379324E-1 8.989899E-9 5.355670E-1 9.704568E-1 3.376419E-1 9.090909E-9 5.346703E-1 9.612899E-1 3.373925E-1 9.191919E-9 5.337971E-1 9.540477E-1 3.371677E-1 9.292929E-9 5.329239E-1 9.469730E-1 3.369448E-1 9.393939E-9 5.320507E-1 9.398983E-1 3.367219E-1 9.494949E-9 5.312753E-1 9.328236E-1 3.364990E-1 9.595960E-9 5.306395E-1 9.270969E-1 3.363285E-1 9.696970E-9 5.300107E-1 9.225348E-1 3.361861E-1 9.797980E-9 5.293819E-1 9.180183E-1 3.360447E-1 9.898990E-9 5.287531E-1 9.135018E-1 3.359033E-1 1.000000E-8 5.281244E-1 9.089853E-1 3.357620E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.557239E+0 2.043311E+0 3.045148E+0 1.010101E-10 2.557239E+0 2.043311E+0 3.045148E+0 2.020202E-10 2.557239E+0 2.043311E+0 3.045148E+0 3.030303E-10 2.557239E+0 2.043311E+0 3.045148E+0 4.040404E-10 2.557239E+0 2.043311E+0 3.045148E+0 5.050505E-10 2.557239E+0 2.043311E+0 3.045148E+0 6.060606E-10 2.557239E+0 2.043311E+0 3.045148E+0 7.070707E-10 2.557239E+0 2.043311E+0 3.045148E+0 8.080808E-10 2.557239E+0 2.043311E+0 3.045148E+0 9.090909E-10 2.557239E+0 2.043311E+0 3.045148E+0 1.010101E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.111111E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.212121E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.313131E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.414141E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.515152E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.616162E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.717172E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.818182E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.919192E-9 2.557239E+0 2.043311E+0 3.045148E+0 2.020202E-9 2.557238E+0 2.043311E+0 3.045148E+0 2.121212E-9 2.557238E+0 2.043312E+0 3.045146E+0 2.222222E-9 2.557239E+0 2.043312E+0 3.045148E+0 2.323232E-9 2.557239E+0 2.043311E+0 3.045150E+0 2.424242E-9 2.557238E+0 2.043311E+0 3.045152E+0 2.525253E-9 2.557238E+0 2.043311E+0 3.045170E+0 2.626263E-9 2.557240E+0 2.043311E+0 3.045133E+0 2.727273E-9 2.557239E+0 2.043310E+0 3.044512E+0 2.828283E-9 2.557240E+0 2.043310E+0 3.041156E+0 2.929293E-9 2.557245E+0 2.043310E+0 3.037651E+0 3.030303E-9 2.557259E+0 2.043309E+0 3.020881E+0 3.131313E-9 2.557301E+0 2.043308E+0 2.908399E+0 3.232323E-9 2.557294E+0 2.043309E+0 2.664035E+0 3.333333E-9 2.556764E+0 2.043312E+0 2.259962E+0 3.434343E-9 2.555436E+0 2.043313E+0 1.701052E+0 3.535354E-9 2.553099E+0 2.043313E+0 1.099952E+0 3.636364E-9 2.551111E+0 2.043313E+0 5.968988E-1 3.737374E-9 2.541419E+0 2.043312E+0 2.947603E-1 3.838384E-9 2.470466E+0 2.043311E+0 1.472839E-1 3.939394E-9 2.275149E+0 2.043312E+0 6.563019E-2 4.040404E-9 1.952698E+0 2.043316E+0 2.264218E-2 4.141414E-9 1.546597E+0 2.043315E+0 1.543816E-2 4.242424E-9 1.111820E+0 2.043301E+0 1.145760E-2 4.343434E-9 7.235933E-1 2.043280E+0 8.637418E-3 4.444444E-9 4.249472E-1 2.043182E+0 5.817239E-3 4.545455E-9 2.325949E-1 2.042934E+0 3.725561E-3 4.646465E-9 1.354123E-1 2.042584E+0 2.960881E-3 4.747475E-9 7.396454E-2 2.042231E+0 2.696149E-3 4.848485E-9 3.634003E-2 2.042465E+0 2.451398E-3 4.949495E-9 2.321918E-2 2.042896E+0 2.243677E-3 5.050505E-9 1.748496E-2 2.044605E+0 2.035955E-3 5.151515E-9 1.392982E-2 2.044663E+0 1.828233E-3 5.252525E-9 1.046503E-2 2.021373E+0 1.627554E-3 5.353535E-9 7.233369E-3 1.927635E+0 1.483621E-3 5.454545E-9 5.491071E-3 1.771389E+0 1.384244E-3 5.555556E-9 4.832332E-3 1.559498E+0 1.284868E-3 5.656566E-9 4.249982E-3 1.313145E+0 1.185492E-3 5.757576E-9 3.778657E-3 1.070527E+0 1.088690E-3 5.858586E-9 3.341420E-3 8.309951E-1 1.012169E-3 5.959596E-9 2.904182E-3 6.107667E-1 9.489284E-4 6.060606E-9 2.466944E-3 4.316093E-1 8.856875E-4 6.161616E-9 2.144645E-3 2.910636E-1 8.224466E-4 6.262626E-9 1.957024E-3 1.941378E-1 7.606217E-4 6.363636E-9 1.806907E-3 1.347890E-1 7.097370E-4 6.464646E-9 1.656791E-3 9.919342E-2 6.647676E-4 6.565657E-9 1.506675E-3 7.076560E-2 6.197983E-4 6.666667E-9 1.386410E-3 4.233778E-2 5.748290E-4 6.767677E-9 1.297395E-3 2.476381E-2 5.311031E-4 6.868687E-9 1.216198E-3 1.926575E-2 4.968240E-4 6.969697E-9 1.135000E-3 1.680137E-2 4.667022E-4 7.070707E-9 1.053803E-3 1.462936E-2 4.365804E-4 7.171717E-9 9.821813E-4 1.260833E-2 4.064585E-4 7.272727E-9 9.195567E-4 1.058731E-2 3.770867E-4 7.373737E-9 8.589101E-4 8.851257E-3 3.533298E-4 7.474747E-9 7.982635E-4 7.718466E-3 3.315416E-4 7.575758E-9 7.376169E-4 6.760598E-3 3.097535E-4 7.676768E-9 6.888105E-4 5.802730E-3 2.879653E-4 7.777778E-9 6.500267E-4 4.844862E-3 2.669310E-4 7.878788E-9 6.131199E-4 4.059932E-3 2.514676E-4 7.979798E-9 5.762130E-4 3.625641E-3 2.375119E-4 8.080808E-9 5.393061E-4 3.271591E-3 2.235562E-4 8.181818E-9 5.061285E-4 2.917542E-3 2.096005E-4 8.282828E-9 4.758032E-4 2.563492E-3 1.958542E-4 8.383838E-9 4.459121E-4 2.262719E-3 1.836376E-4 8.484848E-9 4.160209E-4 2.065780E-3 1.717247E-4 8.585859E-9 3.861297E-4 1.886541E-3 1.598119E-4 8.686869E-9 3.625445E-4 1.707302E-3 1.478991E-4 8.787879E-9 3.433275E-4 1.528063E-3 1.366088E-4 8.888889E-9 3.246098E-4 1.380577E-3 1.298190E-4 8.989899E-9 3.058920E-4 1.292767E-3 1.236303E-4 9.090909E-9 2.871743E-4 1.211797E-3 1.174416E-4 9.191919E-9 2.704853E-4 1.130828E-3 1.112529E-4 9.292929E-9 2.550712E-4 1.049858E-3 1.049260E-4 9.393939E-9 2.397506E-4 9.749682E-4 9.760943E-5 9.494949E-9 2.244300E-4 9.111269E-4 9.021929E-5 9.595960E-9 2.091093E-4 8.479615E-4 8.282916E-5 9.696970E-9 1.981943E-4 7.847961E-4 7.543903E-5 9.797980E-9 1.897945E-4 7.216308E-4 6.892543E-5 9.898990E-9 1.814668E-4 6.720025E-4 6.863801E-5 1.000000E-8 1.731392E-4 6.462186E-4 6.847709E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 0.0 5.204595E-1 8.554495E-1 3.338851E-1 1.010101E-10 5.204595E-1 8.554495E-1 3.338851E-1 2.020202E-10 5.204595E-1 8.554495E-1 3.338851E-1 3.030303E-10 5.204595E-1 8.554495E-1 3.338851E-1 4.040404E-10 5.204595E-1 8.554495E-1 3.338851E-1 5.050505E-10 5.204595E-1 8.554495E-1 3.338851E-1 6.060606E-10 5.204595E-1 8.554495E-1 3.338851E-1 7.070707E-10 5.204595E-1 8.554495E-1 3.338851E-1 8.080808E-10 5.204595E-1 8.554495E-1 3.338851E-1 9.090909E-10 5.204595E-1 8.554495E-1 3.338851E-1 1.010101E-9 5.204595E-1 8.554495E-1 3.338851E-1 1.111111E-9 5.204595E-1 8.554495E-1 3.338851E-1 1.212121E-9 5.204595E-1 8.554495E-1 3.338851E-1 1.313131E-9 5.204595E-1 8.554495E-1 3.338851E-1 1.414141E-9 5.204595E-1 8.554495E-1 3.338851E-1 1.515152E-9 5.204595E-1 8.554495E-1 3.338851E-1 1.616162E-9 5.204594E-1 8.554495E-1 3.338851E-1 1.717172E-9 5.204594E-1 8.554495E-1 3.338851E-1 1.818182E-9 5.204594E-1 8.554495E-1 3.338851E-1 1.919192E-9 5.204594E-1 8.554495E-1 3.338851E-1 2.020202E-9 5.204594E-1 8.554495E-1 3.338856E-1 2.121212E-9 5.204594E-1 8.554494E-1 3.338879E-1 2.222222E-9 5.204595E-1 8.554494E-1 3.338846E-1 2.323232E-9 5.204594E-1 8.554494E-1 3.338610E-1 2.424242E-9 5.204599E-1 8.554494E-1 3.338810E-1 2.525253E-9 5.204621E-1 8.554496E-1 3.340394E-1 2.626263E-9 5.204622E-1 8.554497E-1 3.331786E-1 2.727273E-9 5.204567E-1 8.554496E-1 3.294170E-1 2.828283E-9 5.204402E-1 8.554495E-1 3.740678E-1 2.929293E-9 5.203956E-1 8.554494E-1 5.432077E-1 3.030303E-9 5.204945E-1 8.554499E-1 9.251833E-1 3.131313E-9 5.209284E-1 8.554520E-1 1.803776E+0 3.232323E-9 5.212566E-1 8.554536E-1 2.557224E+0 3.333333E-9 5.213600E-1 8.554541E-1 3.044744E+0 3.434343E-9 5.334411E-1 8.554528E-1 3.387315E+0 3.535354E-9 5.687731E-1 8.554481E-1 3.448516E+0 3.636364E-9 7.914999E-1 8.554387E-1 3.493503E+0 3.737374E-9 1.347373E+0 8.554211E-1 3.509663E+0 3.838384E-9 1.936662E+0 8.553952E-1 3.522201E+0 3.939394E-9 2.580473E+0 8.553558E-1 3.528831E+0 4.040404E-9 3.020347E+0 8.553599E-1 3.534273E+0 4.141414E-9 3.154317E+0 8.554292E-1 3.537933E+0 4.242424E-9 3.237495E+0 8.561895E-1 3.540937E+0 4.343434E-9 3.250529E+0 8.579040E-1 3.543036E+0 4.444444E-9 3.261705E+0 8.578787E-1 3.544914E+0 4.545455E-9 3.270516E+0 8.556392E-1 3.546510E+0 4.646465E-9 3.277091E+0 8.654439E-1 3.547882E+0 4.747475E-9 3.281042E+0 8.893875E-1 3.548991E+0 4.848485E-9 3.284290E+0 1.012885E+0 3.549958E+0 4.949495E-9 3.286775E+0 1.244233E+0 3.550769E+0 5.050505E-9 3.288744E+0 1.621754E+0 3.551574E+0 5.151515E-9 3.290196E+0 2.145449E+0 3.552372E+0 5.252525E-9 3.291508E+0 2.532663E+0 3.552950E+0 5.353535E-9 3.292688E+0 2.793894E+0 3.553324E+0 5.454545E-9 3.293642E+0 2.955721E+0 3.553698E+0 5.555556E-9 3.294401E+0 3.032871E+0 3.554072E+0 5.656566E-9 3.295029E+0 3.066797E+0 3.554446E+0 5.757576E-9 3.295554E+0 3.066761E+0 3.554820E+0 5.858586E-9 3.295974E+0 3.067708E+0 3.555195E+0 5.959596E-9 3.296319E+0 3.069369E+0 3.555569E+0 6.060606E-9 3.296661E+0 3.070783E+0 3.555883E+0 6.161616E-9 3.297002E+0 3.072032E+0 3.556158E+0 6.262626E-9 3.297343E+0 3.073016E+0 3.556342E+0 6.363636E-9 3.297684E+0 3.073838E+0 3.556470E+0 6.464646E-9 3.297979E+0 3.074331E+0 3.556598E+0 6.565657E-9 3.298248E+0 3.074640E+0 3.556726E+0 6.666667E-9 3.298434E+0 3.074921E+0 3.556854E+0 6.767677E-9 3.298577E+0 3.075186E+0 3.556983E+0 6.868687E-9 3.298702E+0 3.075391E+0 3.557111E+0 6.969697E-9 3.298818E+0 3.075568E+0 3.557239E+0 7.070707E-9 3.298909E+0 3.075693E+0 3.557343E+0 7.171717E-9 3.298990E+0 3.075795E+0 3.557436E+0 7.272727E-9 3.299067E+0 3.075876E+0 3.557492E+0 7.373737E-9 3.299143E+0 3.075948E+0 3.557534E+0 7.474747E-9 3.299218E+0 3.076010E+0 3.557576E+0 7.575758E-9 3.299294E+0 3.076068E+0 3.557618E+0 7.676768E-9 3.299369E+0 3.076127E+0 3.557660E+0 7.777778E-9 3.299445E+0 3.076185E+0 3.557701E+0 7.878788E-9 3.299521E+0 3.076214E+0 3.557743E+0 7.979798E-9 3.299596E+0 3.076235E+0 3.557785E+0 8.080808E-9 3.299635E+0 3.076254E+0 3.557818E+0 8.181818E-9 3.299665E+0 3.076273E+0 3.557849E+0 8.282828E-9 3.299689E+0 3.076292E+0 3.557866E+0 8.383838E-9 3.299712E+0 3.076310E+0 3.557880E+0 8.484848E-9 3.299735E+0 3.076329E+0 3.557895E+0 8.585859E-9 3.299758E+0 3.076348E+0 3.557909E+0 8.686869E-9 3.299781E+0 3.076367E+0 3.557923E+0 8.787879E-9 3.299804E+0 3.076386E+0 3.557937E+0 8.888889E-9 3.299828E+0 3.076392E+0 3.557952E+0 8.989899E-9 3.299851E+0 3.076396E+0 3.557966E+0 9.090909E-9 3.299862E+0 3.076399E+0 3.557977E+0 9.191919E-9 3.299872E+0 3.076402E+0 3.557988E+0 9.292929E-9 3.299881E+0 3.076405E+0 3.557993E+0 9.393939E-9 3.299889E+0 3.076408E+0 3.557998E+0 9.494949E-9 3.299898E+0 3.076410E+0 3.558003E+0 9.595960E-9 3.299906E+0 3.076412E+0 3.558008E+0 9.696970E-9 3.299915E+0 3.076415E+0 3.558013E+0 9.797980E-9 3.299923E+0 3.076417E+0 3.558019E+0 9.898990E-9 3.299932E+0 3.076419E+0 3.558024E+0 1.000000E-8 3.299940E+0 3.076422E+0 3.558029E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.717172E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 1.919192E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.121212E-9 0.0 0.0 7.365056E-7 2.222222E-9 0.0 0.0 3.374033E-6 2.323232E-9 0.0 0.0 -3.715775E-6 2.424242E-9 4.133783E-7 0.0 -3.968828E-5 2.525253E-9 2.580649E-6 0.0 -7.538210E-5 2.626263E-9 4.619184E-6 0.0 9.011906E-4 2.727273E-9 2.175878E-7 0.0 1.305059E-3 2.828283E-9 -1.450377E-5 0.0 -1.406365E-2 2.929293E-9 -4.593427E-5 0.0 -2.634621E-2 3.030303E-9 -1.206028E-4 2.332491E-7 4.793072E-2 3.131313E-9 1.399493E-5 1.464490E-6 2.801296E-1 3.232323E-9 1.772221E-3 3.610523E-6 7.095124E-1 3.333333E-9 3.672367E-3 4.620777E-6 1.197130E+0 3.434343E-9 -5.310854E-3 3.735592E-6 1.650560E+0 3.535354E-9 -2.651573E-2 1.592318E-6 2.018835E+0 3.636364E-9 -2.568755E-2 -4.412108E-6 2.294502E+0 3.737374E-9 5.080749E-2 -1.696629E-5 2.500867E+0 3.838384E-9 2.094011E-1 -4.483696E-5 2.644375E+0 3.939394E-9 4.466816E-1 -9.083399E-5 2.738170E+0 4.040404E-9 7.723504E-1 -1.427775E-4 2.801410E+0 4.141414E-9 1.077799E+0 -1.408083E-4 2.849269E+0 4.242424E-9 1.335026E+0 2.838346E-4 2.879791E+0 4.343434E-9 1.558087E+0 1.627067E-3 2.904801E+0 4.444444E-9 1.760448E+0 3.698512E-3 2.923719E+0 4.545455E-9 1.935443E+0 4.442029E-3 2.937688E+0 4.646465E-9 2.068335E+0 -1.798763E-3 2.951657E+0 4.747475E-9 2.170585E+0 -1.621613E-2 2.965133E+0 4.848485E-9 2.246911E+0 -3.315158E-2 2.975684E+0 4.949495E-9 2.304520E+0 -4.184061E-2 2.983139E+0 5.050505E-9 2.346682E+0 -2.144138E-2 2.989623E+0 5.151515E-9 2.377012E+0 3.413275E-2 2.995497E+0 5.252525E-9 2.402974E+0 1.318992E-1 3.001003E+0 5.353535E-9 2.424441E+0 2.747270E-1 3.005417E+0 5.454545E-9 2.439547E+0 4.364739E-1 3.009020E+0 5.555556E-9 2.452630E+0 5.942162E-1 3.012623E+0 5.656566E-9 2.465713E+0 7.473797E-1 3.016226E+0 5.757576E-9 2.478797E+0 9.005431E-1 3.019670E+0 5.858586E-9 2.489611E+0 1.040290E+0 3.022232E+0 5.959596E-9 2.497343E+0 1.156636E+0 3.024242E+0 6.060606E-9 2.503570E+0 1.257333E+0 3.026252E+0 6.161616E-9 2.508657E+0 1.351450E+0 3.028263E+0 6.262626E-9 2.513231E+0 1.443976E+0 3.030182E+0 6.363636E-9 2.517805E+0 1.527028E+0 3.031608E+0 6.464646E-9 2.522378E+0 1.597464E+0 3.032778E+0 6.565657E-9 2.526736E+0 1.658772E+0 3.033949E+0 6.666667E-9 2.529816E+0 1.710937E+0 3.035119E+0 6.767677E-9 2.532297E+0 1.755689E+0 3.036232E+0 6.868687E-9 2.534778E+0 1.797409E+0 3.037048E+0 6.969697E-9 2.537258E+0 1.830090E+0 3.037735E+0 7.070707E-9 2.539622E+0 1.855914E+0 3.038423E+0 7.171717E-9 2.541304E+0 1.876475E+0 3.039111E+0 7.272727E-9 2.542729E+0 1.893846E+0 3.039765E+0 7.373737E-9 2.544154E+0 1.910607E+0 3.040243E+0 7.474747E-9 2.545578E+0 1.927369E+0 3.040662E+0 7.575758E-9 2.546932E+0 1.944131E+0 3.041080E+0 7.676768E-9 2.547879E+0 1.954908E+0 3.041499E+0 7.777778E-9 2.548705E+0 1.963103E+0 3.041895E+0 7.878788E-9 2.549531E+0 1.971090E+0 3.042176E+0 7.979798E-9 2.550357E+0 1.979078E+0 3.042426E+0 8.080808E-9 2.551140E+0 1.987065E+0 3.042676E+0 8.181818E-9 2.551683E+0 1.992535E+0 3.042926E+0 8.282828E-9 2.552172E+0 1.997122E+0 3.043162E+0 8.383838E-9 2.552660E+0 2.001646E+0 3.043331E+0 8.484848E-9 2.553149E+0 2.006169E+0 3.043487E+0 8.585859E-9 2.553611E+0 2.010693E+0 3.043643E+0 8.686869E-9 2.553923E+0 2.013628E+0 3.043799E+0 8.787879E-9 2.554212E+0 2.016120E+0 3.043945E+0 8.888889E-9 2.554500E+0 2.018586E+0 3.044043E+0 8.989899E-9 2.554789E+0 2.021051E+0 3.044135E+0 9.090909E-9 2.555061E+0 2.023516E+0 3.044227E+0 9.191919E-9 2.555243E+0 2.025230E+0 3.044319E+0 9.292929E-9 2.555417E+0 2.026783E+0 3.044406E+0 9.393939E-9 2.555591E+0 2.028329E+0 3.044467E+0 9.494949E-9 2.555765E+0 2.029874E+0 3.044526E+0 9.595960E-9 2.555929E+0 2.031419E+0 3.044585E+0 9.696970E-9 2.556038E+0 2.032424E+0 3.044645E+0 9.797980E-9 2.556144E+0 2.033344E+0 3.044700E+0 9.898990E-9 2.556251E+0 2.034261E+0 3.044737E+0 1.000000E-8 2.556358E+0 2.035179E+0 3.044774E+0 | |[End data_o_inv | |====================================================================== | [Model] data_o_non_inv Model_type Output Polarity Non-Inverting C_comp 8p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.475395E-1 1.860878E-1 3.204810E-1 -3.200000E+0 2.468361E-1 1.857045E-1 3.208669E-1 -3.100000E+0 2.456849E-1 1.847967E-1 3.209170E-1 -3.000000E+0 2.440042E-1 1.833689E-1 3.203959E-1 -2.900000E+0 2.417119E-1 1.814084E-1 3.191153E-1 -2.800000E+0 2.387355E-1 1.788988E-1 3.169310E-1 -2.700000E+0 2.350257E-1 1.758313E-1 3.137332E-1 -2.600000E+0 2.305638E-1 1.722095E-1 3.094445E-1 -2.500000E+0 2.253575E-1 1.680497E-1 3.040258E-1 -2.400000E+0 2.194312E-1 1.633771E-1 2.974740E-1 -2.300000E+0 2.128175E-1 1.582216E-1 2.898081E-1 -2.200000E+0 2.055522E-1 1.526158E-1 2.810541E-1 -2.100000E+0 1.976699E-1 1.465928E-1 2.712267E-1 -2.000000E+0 1.891991E-1 1.401852E-1 2.602912E-1 -1.900000E+0 1.801499E-1 1.334212E-1 2.481335E-1 -1.800000E+0 1.705220E-1 1.263196E-1 2.349748E-1 -1.700000E+0 1.604477E-1 1.188968E-1 2.214994E-1 -1.600000E+0 1.502320E-1 1.112329E-1 2.079693E-1 -1.500000E+0 1.400377E-1 1.034993E-1 1.944104E-1 -1.400000E+0 1.298934E-1 9.581292E-2 1.808193E-1 -1.300000E+0 1.198005E-1 8.820324E-2 1.671927E-1 -1.200000E+0 1.097584E-1 8.067306E-2 1.535300E-1 -1.100000E+0 9.976848E-2 7.322121E-2 1.398375E-1 -1.000000E+0 8.983593E-2 6.584698E-2 1.261425E-1 -9.000000E-1 7.997636E-2 5.855189E-2 1.125723E-1 -8.000000E-1 7.024328E-2 5.134278E-2 9.963827E-2 -7.000000E-1 6.081537E-2 4.424216E-2 8.720972E-2 -6.000000E-1 5.182678E-2 3.732023E-2 7.478430E-2 -5.000000E-1 4.297755E-2 3.071061E-2 6.233716E-2 -4.000000E-1 3.419789E-2 2.432090E-2 4.987103E-2 -3.000000E-1 2.549449E-2 1.804623E-2 3.739204E-2 -2.000000E-1 1.688063E-2 1.188803E-2 2.490999E-2 -1.000000E-1 8.374427E-3 5.864424E-3 1.243927E-2 2.000000E-1 -1.584801E-2 -1.093439E-2 -2.379872E-2 3.000000E-1 -2.320507E-2 -1.593571E-2 -3.492078E-2 4.000000E-1 -3.017986E-2 -2.062265E-2 -4.552146E-2 5.000000E-1 -3.676927E-2 -2.499254E-2 -5.559858E-2 6.000000E-1 -4.297034E-2 -2.904300E-2 -6.515012E-2 7.000000E-1 -4.878033E-2 -3.277204E-2 -7.417437E-2 8.000000E-1 -5.419689E-2 -3.617832E-2 -8.266994E-2 9.000000E-1 -5.921819E-2 -3.926151E-2 -9.063599E-2 1.000000E+0 -6.384325E-2 -4.202286E-2 -9.807236E-2 1.100000E+0 -6.807234E-2 -4.446603E-2 -1.049800E-1 1.200000E+0 -7.190764E-2 -4.659830E-2 -1.113613E-1 1.300000E+0 -7.535414E-2 -4.843219E-2 -1.172209E-1 1.400000E+0 -7.842097E-2 -4.998712E-2 -1.225667E-1 1.500000E+0 -8.112298E-2 -5.129055E-2 -1.274112E-1 1.600000E+0 -8.348238E-2 -5.237738E-2 -1.317729E-1 1.700000E+0 -8.552971E-2 -5.328691E-2 -1.356783E-1 1.800000E+0 -8.730317E-2 -5.405814E-2 -1.391622E-1 1.900000E+0 -8.884567E-2 -5.472533E-2 -1.422671E-1 2.000000E+0 -9.020029E-2 -5.531576E-2 -1.450399E-1 2.100000E+0 -9.140598E-2 -5.584958E-2 -1.475281E-1 2.200000E+0 -9.249491E-2 -5.634108E-2 -1.497755E-1 2.300000E+0 -9.349202E-2 -5.680015E-2 -1.518202E-1 2.400000E+0 -9.441593E-2 -5.723367E-2 -1.536938E-1 2.500000E+0 -9.528030E-2 -5.764647E-2 -1.554221E-1 2.600000E+0 -9.609519E-2 -5.804200E-2 -1.570256E-1 2.700000E+0 -9.686810E-2 -5.842280E-2 -1.585212E-1 2.800000E+0 -9.760473E-2 -5.879078E-2 -1.599225E-1 2.900000E+0 -9.830953E-2 -5.914744E-2 -1.612410E-1 3.000000E+0 -9.898604E-2 -5.949395E-2 -1.624859E-1 3.100000E+0 -9.963717E-2 -5.983127E-2 -1.636654E-1 3.200000E+0 -1.002653E-1 -6.016022E-2 -1.647863E-1 3.300000E+0 -1.008725E-1 -6.048185E-2 -1.658544E-1 3.400000E+0 -1.014605E-1 -6.080210E-2 -1.668749E-1 3.500000E+0 -1.020308E-1 -6.116983E-2 -1.678521E-1 3.600000E+0 -1.025850E-1 -6.190679E-2 -1.687899E-1 3.700000E+0 -1.031284E-1 -6.665800E-2 -1.696918E-1 3.800000E+0 -1.037263E-1 -1.178923E-1 -1.705608E-1 3.900000E+0 -1.048319E-1 -2.794260E-1 -1.713996E-1 4.000000E+0 -1.071253E-1 -5.001842E-1 -1.722143E-1 4.100000E+0 -1.164909E-1 -7.438163E-1 -1.731023E-1 4.200000E+0 -2.058781E-1 -9.984216E-1 -1.749326E-1 4.300000E+0 -4.043964E-1 -1.259299E+0 -1.790130E-1 4.400000E+0 -6.417202E-1 -1.524185E+0 -1.843811E-1 4.500000E+0 -8.937961E-1 -1.791856E+0 -2.002811E-1 4.600000E+0 -1.153258E+0 -2.061553E+0 -3.350337E-1 4.700000E+0 -1.417080E+0 -2.332791E+0 -5.615453E-1 4.800000E+0 -1.683780E+0 -2.605239E+0 -8.121645E-1 4.900000E+0 -1.952495E+0 -2.878662E+0 -1.072179E+0 5.000000E+0 -2.222703E+0 -3.152886E+0 -1.337071E+0 5.100000E+0 -2.494059E+0 -3.427779E+0 -1.604923E+0 5.200000E+0 -2.766324E+0 -3.703240E+0 -1.874754E+0 5.300000E+0 -3.039326E+0 -3.979189E+0 -2.145995E+0 5.400000E+0 -3.312937E+0 -4.255560E+0 -2.418295E+0 5.500000E+0 -3.587061E+0 -4.532302E+0 -2.691413E+0 5.600000E+0 -3.861619E+0 -4.809370E+0 -2.965184E+0 5.700000E+0 -4.136554E+0 -5.086729E+0 -3.239486E+0 5.800000E+0 -4.411814E+0 -5.364348E+0 -3.514230E+0 5.900000E+0 -4.687362E+0 -5.642201E+0 -3.789345E+0 6.000000E+0 -4.963163E+0 -5.920265E+0 -4.064779E+0 6.100000E+0 -5.239189E+0 -6.198522E+0 -4.340486E+0 6.200000E+0 -5.515418E+0 -6.476954E+0 -4.616433E+0 6.300000E+0 -5.791830E+0 -6.755547E+0 -4.892590E+0 6.400000E+0 -6.068407E+0 -7.034287E+0 -5.168933E+0 6.500000E+0 -6.345134E+0 -7.313165E+0 -5.445443E+0 6.600000E+0 -6.621999E+0 -7.592168E+0 -5.722102E+0 | [Pulldown] -3.300000E+0 -6.508291E+0 -6.688392E+0 -6.365114E+0 -3.200000E+0 -6.231823E+0 -6.410057E+0 -6.088639E+0 -3.100000E+0 -5.955500E+0 -6.131887E+0 -5.812286E+0 -3.000000E+0 -5.679336E+0 -5.853898E+0 -5.536068E+0 -2.900000E+0 -5.403347E+0 -5.576108E+0 -5.259998E+0 -2.800000E+0 -5.127553E+0 -5.298537E+0 -4.984093E+0 -2.700000E+0 -4.851973E+0 -5.021208E+0 -4.708372E+0 -2.600000E+0 -4.576635E+0 -4.744147E+0 -4.432858E+0 -2.500000E+0 -4.301566E+0 -4.467388E+0 -4.157579E+0 -2.400000E+0 -4.026804E+0 -4.190967E+0 -3.882567E+0 -2.300000E+0 -3.752392E+0 -3.914932E+0 -3.607863E+0 -2.200000E+0 -3.478383E+0 -3.639336E+0 -3.333518E+0 -2.100000E+0 -3.204844E+0 -3.364249E+0 -3.059595E+0 -2.000000E+0 -2.931859E+0 -3.089755E+0 -2.786177E+0 -1.900000E+0 -2.659537E+0 -2.815964E+0 -2.513374E+0 -1.800000E+0 -2.388023E+0 -2.543015E+0 -2.241334E+0 -1.700000E+0 -2.117512E+0 -2.271095E+0 -1.970265E+0 -1.600000E+0 -1.848282E+0 -2.000460E+0 -1.700482E+0 -1.500000E+0 -1.580739E+0 -1.731472E+0 -1.432458E+0 -1.400000E+0 -1.315517E+0 -1.464668E+0 -1.167006E+0 -1.300000E+0 -1.053697E+0 -1.200903E+0 -9.056433E-1 -1.200000E+0 -7.972273E-1 -9.415790E-1 -6.517325E-1 -1.100000E+0 -5.503849E-1 -6.893689E-1 -4.151067E-1 -1.000000E+0 -3.248006E-1 -4.500495E-1 -2.368696E-1 -9.000000E-1 -1.600330E-1 -2.389727E-1 -1.686412E-1 -8.000000E-1 -1.030982E-1 -9.972705E-2 -1.482824E-1 -7.000000E-1 -8.818909E-2 -5.948141E-2 -1.304278E-1 -6.000000E-1 -7.577774E-2 -4.915190E-2 -1.121427E-1 -5.000000E-1 -6.339531E-2 -4.086235E-2 -9.427776E-2 -4.000000E-1 -5.100571E-2 -3.264626E-2 -7.633783E-2 -3.000000E-1 -3.845736E-2 -2.442544E-2 -5.795737E-2 -2.000000E-1 -2.574939E-2 -1.621498E-2 -3.910064E-2 -1.000000E-1 -1.291490E-2 -8.055058E-3 -1.977619E-2 1.000000E-1 1.248101E-2 7.693867E-3 1.930971E-2 2.000000E-1 2.407321E-2 1.482657E-2 3.728016E-2 3.000000E-1 3.480782E-2 2.141615E-2 5.395693E-2 4.000000E-1 4.471492E-2 2.748005E-2 6.938426E-2 5.000000E-1 5.382324E-2 3.303498E-2 8.360433E-2 6.000000E-1 6.215985E-2 3.809693E-2 9.665623E-2 7.000000E-1 6.974967E-2 4.268103E-2 1.085746E-1 8.000000E-1 7.661478E-2 4.680138E-2 1.193878E-1 9.000000E-1 8.277344E-2 5.047085E-2 1.291150E-1 1.000000E+0 8.823880E-2 5.370079E-2 1.377632E-1 1.100000E+0 9.301764E-2 5.650094E-2 1.453240E-1 1.200000E+0 9.711090E-2 5.888024E-2 1.517765E-1 1.300000E+0 1.005195E-1 6.084980E-2 1.571023E-1 1.400000E+0 1.032601E-1 6.242982E-2 1.613227E-1 1.500000E+0 1.053857E-1 6.365825E-2 1.645379E-1 1.600000E+0 1.069924E-1 6.459280E-2 1.669269E-1 1.700000E+0 1.081985E-1 6.530069E-2 1.686964E-1 1.800000E+0 1.091150E-1 6.584392E-2 1.700282E-1 1.900000E+0 1.098286E-1 6.627111E-2 1.710581E-1 2.000000E+0 1.104008E-1 6.661695E-2 1.718794E-1 2.100000E+0 1.108733E-1 6.690517E-2 1.725544E-1 2.200000E+0 1.112744E-1 6.715184E-2 1.731246E-1 2.300000E+0 1.116231E-1 6.736795E-2 1.736180E-1 2.400000E+0 1.119325E-1 6.756108E-2 1.740538E-1 2.500000E+0 1.122120E-1 6.773661E-2 1.744457E-1 2.600000E+0 1.124682E-1 6.789842E-2 1.748033E-1 2.700000E+0 1.127060E-1 6.804935E-2 1.751338E-1 2.800000E+0 1.129291E-1 6.819153E-2 1.754427E-1 2.900000E+0 1.131402E-1 6.832661E-2 1.757340E-1 3.000000E+0 1.133415E-1 6.845586E-2 1.760112E-1 3.100000E+0 1.135350E-1 6.858031E-2 1.762769E-1 3.200000E+0 1.137219E-1 6.870082E-2 1.765334E-1 3.300000E+0 1.139037E-1 6.881819E-2 1.767828E-1 3.400000E+0 1.140815E-1 6.893473E-2 1.770271E-1 3.500000E+0 1.142564E-1 6.908758E-2 1.772681E-1 3.600000E+0 1.144296E-1 6.952013E-2 1.775075E-1 3.700000E+0 1.146019E-1 7.028781E-2 1.777472E-1 3.800000E+0 1.147749E-1 7.119498E-2 1.779890E-1 3.900000E+0 1.149671E-1 7.216645E-2 1.782348E-1 4.000000E+0 1.154809E-1 7.317549E-2 1.784868E-1 4.100000E+0 1.166044E-1 7.421143E-2 1.787472E-1 4.200000E+0 1.179671E-1 7.526937E-2 1.790186E-1 4.300000E+0 1.194221E-1 7.634717E-2 1.793123E-1 4.400000E+0 1.209260E-1 7.744400E-2 1.799495E-1 4.500000E+0 1.224647E-1 7.855934E-2 1.817607E-1 4.600000E+0 1.240331E-1 7.969064E-2 1.840021E-1 4.700000E+0 1.256301E-1 8.083176E-2 1.863626E-1 4.800000E+0 1.272567E-1 8.197828E-2 1.887813E-1 4.900000E+0 1.289150E-1 8.312910E-2 1.912446E-1 5.000000E+0 1.306057E-1 8.428377E-2 1.937515E-1 5.100000E+0 1.323261E-1 8.544166E-2 1.963063E-1 5.200000E+0 1.340757E-1 8.660203E-2 1.989161E-1 5.300000E+0 1.358577E-1 8.776406E-2 2.015900E-1 5.400000E+0 1.376763E-1 8.892672E-2 2.043363E-1 5.500000E+0 1.395360E-1 9.008857E-2 2.071582E-1 5.600000E+0 1.414419E-1 9.124744E-2 2.100620E-1 5.700000E+0 1.433995E-1 9.240004E-2 2.130596E-1 5.800000E+0 1.454148E-1 9.354127E-2 2.161637E-1 5.900000E+0 1.474939E-1 9.466315E-2 2.193879E-1 6.000000E+0 1.496431E-1 9.575296E-2 2.227470E-1 6.100000E+0 1.518685E-1 9.678979E-2 2.262561E-1 6.200000E+0 1.541759E-1 9.773712E-2 2.299312E-1 6.300000E+0 1.565701E-1 9.852364E-2 2.337889E-1 6.400000E+0 1.590542E-1 9.897410E-2 2.378459E-1 | [Ramp] dV/dt_r 1.552E+0/6.571E-10 1.243E+0/1.107E-9 1.844E+0/4.825E-10 dV/dt_f 1.663E+0/7.404E-10 1.308E+0/1.295E-9 1.934E+0/4.645E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 0.0 3.300000E+0 3.076488E+0 3.558063E+0 1.010101E-10 3.300000E+0 3.076488E+0 3.558063E+0 2.020202E-10 3.300000E+0 3.076488E+0 3.558063E+0 3.030303E-10 3.300000E+0 3.076488E+0 3.558063E+0 4.040404E-10 3.300000E+0 3.076488E+0 3.558063E+0 5.050505E-10 3.300000E+0 3.076488E+0 3.558063E+0 6.060606E-10 3.300000E+0 3.076488E+0 3.558063E+0 7.070707E-10 3.300000E+0 3.076488E+0 3.558063E+0 8.080808E-10 3.300000E+0 3.076488E+0 3.558063E+0 9.090909E-10 3.300000E+0 3.076488E+0 3.558063E+0 1.010101E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.111111E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.212121E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.313131E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.414141E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.515152E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.616162E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.717172E-9 3.300000E+0 3.076489E+0 3.558062E+0 1.818182E-9 3.300000E+0 3.076489E+0 3.558062E+0 1.919192E-9 3.299999E+0 3.076488E+0 3.558061E+0 2.020202E-9 3.299999E+0 3.076488E+0 3.558061E+0 2.121212E-9 3.299998E+0 3.076486E+0 3.558079E+0 2.222222E-9 3.299999E+0 3.076486E+0 3.558143E+0 2.323232E-9 3.300001E+0 3.076486E+0 3.558170E+0 2.424242E-9 3.300004E+0 3.076487E+0 3.557842E+0 2.525253E-9 3.300041E+0 3.076489E+0 3.557074E+0 2.626263E-9 3.300108E+0 3.076489E+0 3.555964E+0 2.727273E-9 3.300112E+0 3.076489E+0 3.553231E+0 2.828283E-9 3.299966E+0 3.076489E+0 3.550922E+0 2.929293E-9 3.299613E+0 3.076488E+0 3.546364E+0 3.030303E-9 3.299077E+0 3.076490E+0 3.507719E+0 3.131313E-9 3.298504E+0 3.076508E+0 3.425070E+0 3.232323E-9 3.297714E+0 3.076550E+0 3.323884E+0 3.333333E-9 3.295986E+0 3.076595E+0 3.187014E+0 3.434343E-9 3.293437E+0 3.076626E+0 2.971307E+0 3.535354E-9 3.294667E+0 3.076641E+0 2.629491E+0 3.636364E-9 3.296306E+0 3.076595E+0 2.186089E+0 3.737374E-9 3.279990E+0 3.076459E+0 1.703562E+0 3.838384E-9 3.238416E+0 3.076211E+0 1.261428E+0 3.939394E-9 3.181174E+0 3.075877E+0 9.300518E-1 4.040404E-9 3.109429E+0 3.075528E+0 7.392858E-1 4.141414E-9 3.018519E+0 3.075111E+0 6.212969E-1 4.242424E-9 2.891310E+0 3.074627E+0 5.362839E-1 4.343434E-9 2.695818E+0 3.074029E+0 5.040763E-1 4.444444E-9 2.451395E+0 3.073158E+0 4.818736E-1 4.545455E-9 2.181109E+0 3.072120E+0 4.636512E-1 4.646465E-9 1.909079E+0 3.071172E+0 4.506125E-1 4.747475E-9 1.660383E+0 3.070941E+0 4.386264E-1 4.848485E-9 1.430118E+0 3.073008E+0 4.266402E-1 4.949495E-9 1.238092E+0 3.078098E+0 4.146541E-1 5.050505E-9 1.096266E+0 3.081505E+0 4.050787E-1 5.151515E-9 9.884432E-1 3.077261E+0 3.986542E-1 5.252525E-9 8.977907E-1 3.062512E+0 3.932516E-1 5.353535E-9 8.361793E-1 3.039417E+0 3.886275E-1 5.454545E-9 8.002725E-1 3.007470E+0 3.844394E-1 5.555556E-9 7.674530E-1 2.968479E+0 3.802512E-1 5.656566E-9 7.346336E-1 2.925873E+0 3.760630E-1 5.757576E-9 7.018141E-1 2.874109E+0 3.721615E-1 5.858586E-9 6.782244E-1 2.808787E+0 3.691569E-1 5.959596E-9 6.633015E-1 2.728603E+0 3.666452E-1 6.060606E-9 6.509126E-1 2.629520E+0 3.641335E-1 6.161616E-9 6.405886E-1 2.505450E+0 3.616218E-1 6.262626E-9 6.310921E-1 2.367264E+0 3.592775E-1 6.363636E-9 6.215957E-1 2.226932E+0 3.574326E-1 6.464646E-9 6.120993E-1 2.092947E+0 3.558207E-1 6.565657E-9 6.035958E-1 1.969517E+0 3.542088E-1 6.666667E-9 5.973073E-1 1.857186E+0 3.525970E-1 6.767677E-9 5.918845E-1 1.756288E+0 3.510957E-1 6.868687E-9 5.864616E-1 1.659158E+0 3.499109E-1 6.969697E-9 5.810387E-1 1.578425E+0 3.488494E-1 7.070707E-9 5.761153E-1 1.511076E+0 3.477879E-1 7.171717E-9 5.722504E-1 1.446305E+0 3.467264E-1 7.272727E-9 5.687304E-1 1.381534E+0 3.457384E-1 7.373737E-9 5.652103E-1 1.316764E+0 3.449529E-1 7.474747E-9 5.616903E-1 1.267593E+0 3.442318E-1 7.575758E-9 5.585152E-1 1.229623E+0 3.435107E-1 7.676768E-9 5.560376E-1 1.193558E+0 3.427895E-1 7.777778E-9 5.537440E-1 1.157494E+0 3.421209E-1 7.878788E-9 5.514504E-1 1.121430E+0 3.415920E-1 7.979798E-9 5.491568E-1 1.095346E+0 3.410981E-1 8.080808E-9 5.470724E-1 1.075570E+0 3.406042E-1 8.181818E-9 5.453934E-1 1.056709E+0 3.401103E-1 8.282828E-9 5.437971E-1 1.037847E+0 3.396529E-1 8.383838E-9 5.422009E-1 1.018985E+0 3.392899E-1 8.484848E-9 5.406046E-1 1.005206E+0 3.389445E-1 8.585859E-9 5.391706E-1 9.942556E-1 3.385992E-1 8.686869E-9 5.380386E-1 9.836332E-1 3.382538E-1 8.787879E-9 5.369511E-1 9.730108E-1 3.379359E-1 8.888889E-9 5.358637E-1 9.623884E-1 3.376868E-1 8.989899E-9 5.347762E-1 9.544252E-1 3.374465E-1 9.090909E-9 5.337914E-1 9.477631E-1 3.372062E-1 9.191919E-9 5.329910E-1 9.412092E-1 3.369660E-1 9.292929E-9 5.322078E-1 9.346553E-1 3.367450E-1 9.393939E-9 5.314245E-1 9.281013E-1 3.365712E-1 9.494949E-9 5.306413E-1 9.231274E-1 3.364008E-1 9.595960E-9 5.299408E-1 9.188320E-1 3.362304E-1 9.696970E-9 5.293842E-1 9.145670E-1 3.360600E-1 9.797980E-9 5.288334E-1 9.103020E-1 3.359015E-1 9.898990E-9 5.282825E-1 9.060370E-1 3.357716E-1 1.000000E-8 5.277317E-1 9.023688E-1 3.356422E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.557239E+0 2.043311E+0 3.045148E+0 1.010101E-10 2.557239E+0 2.043311E+0 3.045148E+0 2.020202E-10 2.557239E+0 2.043311E+0 3.045148E+0 3.030303E-10 2.557239E+0 2.043311E+0 3.045148E+0 4.040404E-10 2.557239E+0 2.043311E+0 3.045148E+0 5.050505E-10 2.557239E+0 2.043311E+0 3.045148E+0 6.060606E-10 2.557239E+0 2.043311E+0 3.045148E+0 7.070707E-10 2.557239E+0 2.043311E+0 3.045148E+0 8.080808E-10 2.557239E+0 2.043311E+0 3.045148E+0 9.090909E-10 2.557239E+0 2.043311E+0 3.045148E+0 1.010101E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.111111E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.212121E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.313131E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.414141E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.515152E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.616162E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.717172E-9 2.557239E+0 2.043311E+0 3.045147E+0 1.818182E-9 2.557239E+0 2.043311E+0 3.045147E+0 1.919192E-9 2.557238E+0 2.043311E+0 3.045148E+0 2.020202E-9 2.557238E+0 2.043311E+0 3.045148E+0 2.121212E-9 2.557238E+0 2.043310E+0 3.045163E+0 2.222222E-9 2.557239E+0 2.043310E+0 3.045210E+0 2.323232E-9 2.557241E+0 2.043311E+0 3.045190E+0 2.424242E-9 2.557244E+0 2.043311E+0 3.044888E+0 2.525253E-9 2.557270E+0 2.043313E+0 3.044425E+0 2.626263E-9 2.557296E+0 2.043314E+0 3.044153E+0 2.727273E-9 2.557234E+0 2.043314E+0 3.043140E+0 2.828283E-9 2.557058E+0 2.043314E+0 3.042342E+0 2.929293E-9 2.556785E+0 2.043313E+0 3.031111E+0 3.030303E-9 2.556623E+0 2.043314E+0 2.954463E+0 3.131313E-9 2.556842E+0 2.043325E+0 2.770054E+0 3.232323E-9 2.557363E+0 2.043343E+0 2.450758E+0 3.333333E-9 2.557433E+0 2.043337E+0 1.951406E+0 3.434343E-9 2.556109E+0 2.043294E+0 1.347918E+0 3.535354E-9 2.554641E+0 2.043226E+0 7.934118E-1 3.636364E-9 2.540427E+0 2.043103E+0 4.084301E-1 3.737374E-9 2.466709E+0 2.042956E+0 1.833983E-1 3.838384E-9 2.298089E+0 2.042837E+0 8.230406E-2 3.939394E-9 2.036237E+0 2.042899E+0 3.683415E-2 4.040404E-9 1.668761E+0 2.043237E+0 2.053418E-2 4.141414E-9 1.244282E+0 2.043819E+0 1.358101E-2 4.242424E-9 8.371084E-1 2.044536E+0 7.517177E-3 4.343434E-9 5.110031E-1 2.045645E+0 4.256059E-3 4.444444E-9 2.971934E-1 2.047126E+0 4.181791E-3 4.545455E-9 1.603360E-1 2.048602E+0 3.748843E-3 4.646465E-9 8.104134E-2 2.050157E+0 3.316530E-3 4.747475E-9 4.754458E-2 2.049949E+0 2.922070E-3 4.848485E-9 3.344889E-2 2.045080E+0 2.527611E-3 4.949495E-9 2.044895E-2 2.030847E+0 2.133151E-3 5.050505E-9 1.118548E-2 1.997839E+0 1.815637E-3 5.151515E-9 8.397541E-3 1.921434E+0 1.638184E-3 5.252525E-9 7.741063E-3 1.800269E+0 1.521372E-3 5.353535E-9 6.699774E-3 1.621742E+0 1.404560E-3 5.454545E-9 5.726671E-3 1.403522E+0 1.287748E-3 5.555556E-9 4.753568E-3 1.182311E+0 1.186268E-3 5.656566E-9 3.867441E-3 9.480860E-1 1.109886E-3 5.757576E-9 3.249459E-3 7.178363E-1 1.043367E-3 5.858586E-9 2.859156E-3 5.184233E-1 9.768483E-4 5.959596E-9 2.580670E-3 3.646066E-1 9.103295E-4 6.060606E-9 2.354331E-3 2.421270E-1 8.470220E-4 6.161616E-9 2.136768E-3 1.588915E-1 7.884810E-4 6.262626E-9 1.919205E-3 1.102763E-1 7.316186E-4 6.363636E-9 1.701642E-3 7.971242E-2 6.747562E-4 6.464646E-9 1.545707E-3 5.473874E-2 6.178938E-4 6.565657E-9 1.438882E-3 3.201806E-2 5.711921E-4 6.666667E-9 1.339834E-3 2.216669E-2 5.382582E-4 6.767677E-9 1.240787E-3 1.875682E-2 5.095985E-4 6.868687E-9 1.141739E-3 1.612711E-2 4.809387E-4 6.969697E-9 1.061894E-3 1.403192E-2 4.522790E-4 7.070707E-9 9.951731E-4 1.205743E-2 4.235100E-4 7.171717E-9 9.303785E-4 1.008293E-2 3.946051E-4 7.272727E-9 8.655839E-4 8.108433E-3 3.656639E-4 7.373737E-9 8.007893E-4 6.754296E-3 3.367226E-4 7.474747E-9 7.494067E-4 5.947734E-3 3.077814E-4 7.575758E-9 7.058734E-4 5.252946E-3 2.855562E-4 7.676768E-9 6.633857E-4 4.558158E-3 2.710428E-4 7.777778E-9 6.208980E-4 3.863371E-3 2.582578E-4 7.878788E-9 5.784102E-4 3.370905E-3 2.454727E-4 7.979798E-9 5.430502E-4 3.039168E-3 2.326876E-4 8.080808E-9 5.112506E-4 2.734986E-3 2.184248E-4 8.181818E-9 4.798674E-4 2.430805E-3 2.025891E-4 8.282828E-9 4.484841E-4 2.126624E-3 1.864712E-4 8.383838E-9 4.171009E-4 1.914397E-3 1.703532E-4 8.484848E-9 3.922588E-4 1.768082E-3 1.542353E-4 8.585859E-9 3.701900E-4 1.630735E-3 1.434283E-4 8.686869E-9 3.483908E-4 1.493387E-3 1.378798E-4 8.787879E-9 3.265915E-4 1.356040E-3 1.330348E-4 8.888889E-9 3.047923E-4 1.250145E-3 1.281898E-4 8.989899E-9 2.878590E-4 1.164630E-3 1.233447E-4 9.090909E-9 2.726626E-4 1.081105E-3 1.163025E-4 9.191919E-9 2.575923E-4 9.975795E-4 1.072295E-4 9.292929E-9 2.425221E-4 9.140541E-4 9.797976E-5 9.393939E-9 2.274519E-4 8.528025E-4 8.873006E-5 9.494949E-9 2.156406E-4 8.046166E-4 7.948035E-5 9.595960E-9 2.047974E-4 7.571577E-4 7.450263E-5 9.696970E-9 1.939942E-4 7.096988E-4 7.322141E-5 9.797980E-9 1.831911E-4 6.622399E-4 7.208484E-5 9.898990E-9 1.723879E-4 6.179527E-4 7.094828E-5 1.000000E-8 1.612450E-4 5.753511E-4 6.981171E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 0.0 5.204595E-1 8.554495E-1 3.338851E-1 1.010101E-10 5.204595E-1 8.554496E-1 3.338851E-1 2.020202E-10 5.204595E-1 8.554495E-1 3.338851E-1 3.030303E-10 5.204594E-1 8.554495E-1 3.338851E-1 4.040404E-10 5.204594E-1 8.554495E-1 3.338851E-1 5.050505E-10 5.204594E-1 8.554494E-1 3.338851E-1 6.060606E-10 5.204594E-1 8.554494E-1 3.338851E-1 7.070707E-10 5.204594E-1 8.554495E-1 3.338851E-1 8.080808E-10 5.204595E-1 8.554495E-1 3.338851E-1 9.090909E-10 5.204595E-1 8.554495E-1 3.338851E-1 1.010101E-9 5.204595E-1 8.554495E-1 3.338851E-1 1.111111E-9 5.204594E-1 8.554495E-1 3.338851E-1 1.212121E-9 5.204594E-1 8.554495E-1 3.338851E-1 1.313131E-9 5.204594E-1 8.554495E-1 3.338851E-1 1.414141E-9 5.204594E-1 8.554495E-1 3.338851E-1 1.515152E-9 5.204593E-1 8.554494E-1 3.338851E-1 1.616162E-9 5.204592E-1 8.554493E-1 3.338855E-1 1.717172E-9 5.204595E-1 8.554491E-1 3.338871E-1 1.818182E-9 5.204614E-1 8.554494E-1 3.338869E-1 1.919192E-9 5.204621E-1 8.554502E-1 3.338848E-1 2.020202E-9 5.204568E-1 8.554534E-1 3.338751E-1 2.121212E-9 5.204564E-1 8.554589E-1 3.338430E-1 2.222222E-9 5.204570E-1 8.554579E-1 3.338520E-1 2.323232E-9 5.204517E-1 8.554474E-1 3.339549E-1 2.424242E-9 5.204324E-1 8.554428E-1 3.341281E-1 2.525253E-9 5.204023E-1 8.554450E-1 3.346764E-1 2.626263E-9 5.204058E-1 8.554492E-1 3.352598E-1 2.727273E-9 5.204355E-1 8.554539E-1 3.324069E-1 2.828283E-9 5.205172E-1 8.554581E-1 3.355368E-1 2.929293E-9 5.207391E-1 8.554570E-1 4.276716E-1 3.030303E-9 5.211799E-1 8.554434E-1 8.555491E-1 3.131313E-9 5.222061E-1 8.554109E-1 1.752265E+0 3.232323E-9 5.227218E-1 8.553958E-1 2.677076E+0 3.333333E-9 5.201934E-1 8.554073E-1 3.214429E+0 3.434343E-9 5.192902E-1 8.554288E-1 3.408693E+0 3.535354E-9 5.495658E-1 8.554600E-1 3.471593E+0 3.636364E-9 7.050773E-1 8.555130E-1 3.497458E+0 3.737374E-9 1.150145E+0 8.555719E-1 3.512957E+0 3.838384E-9 1.883296E+0 8.556308E-1 3.522786E+0 3.939394E-9 2.584220E+0 8.557082E-1 3.529569E+0 4.040404E-9 2.985243E+0 8.558709E-1 3.534493E+0 4.141414E-9 3.157257E+0 8.561116E-1 3.538137E+0 4.242424E-9 3.232709E+0 8.563169E-1 3.540846E+0 4.343434E-9 3.249447E+0 8.564856E-1 3.543159E+0 4.444444E-9 3.262028E+0 8.562417E-1 3.545018E+0 4.545455E-9 3.269834E+0 8.568782E-1 3.546499E+0 4.646465E-9 3.275623E+0 8.616741E-1 3.547719E+0 4.747475E-9 3.280763E+0 8.750910E-1 3.548767E+0 4.848485E-9 3.284287E+0 9.182021E-1 3.549810E+0 4.949495E-9 3.286704E+0 1.010523E+0 3.550812E+0 5.050505E-9 3.288680E+0 1.218998E+0 3.551628E+0 5.151515E-9 3.290202E+0 1.595996E+0 3.552257E+0 5.252525E-9 3.291519E+0 2.072233E+0 3.552794E+0 5.353535E-9 3.292574E+0 2.532855E+0 3.553263E+0 5.454545E-9 3.293367E+0 2.840903E+0 3.553714E+0 5.555556E-9 3.294107E+0 2.978081E+0 3.554165E+0 5.656566E-9 3.294846E+0 3.038766E+0 3.554616E+0 5.757576E-9 3.295585E+0 3.062398E+0 3.554986E+0 5.858586E-9 3.296171E+0 3.066217E+0 3.555265E+0 5.959596E-9 3.296585E+0 3.067775E+0 3.555521E+0 6.060606E-9 3.296930E+0 3.069394E+0 3.555778E+0 6.161616E-9 3.297240E+0 3.070958E+0 3.556034E+0 6.262626E-9 3.297538E+0 3.071992E+0 3.556243E+0 6.363636E-9 3.297784E+0 3.072724E+0 3.556404E+0 6.464646E-9 3.297986E+0 3.073456E+0 3.556556E+0 6.565657E-9 3.298180E+0 3.074188E+0 3.556707E+0 6.666667E-9 3.298374E+0 3.074878E+0 3.556858E+0 6.767677E-9 3.298568E+0 3.075173E+0 3.556979E+0 6.868687E-9 3.298717E+0 3.075307E+0 3.557073E+0 6.969697E-9 3.298833E+0 3.075450E+0 3.557161E+0 7.070707E-9 3.298944E+0 3.075590E+0 3.557250E+0 7.171717E-9 3.299054E+0 3.075725E+0 3.557339E+0 7.272727E-9 3.299165E+0 3.075831E+0 3.557409E+0 7.373737E-9 3.299248E+0 3.075913E+0 3.557466E+0 7.474747E-9 3.299313E+0 3.075981E+0 3.557520E+0 7.575758E-9 3.299375E+0 3.076038E+0 3.557574E+0 7.676768E-9 3.299437E+0 3.076094E+0 3.557628E+0 7.777778E-9 3.299499E+0 3.076149E+0 3.557670E+0 7.878788E-9 3.299546E+0 3.076187E+0 3.557703E+0 7.979798E-9 3.299585E+0 3.076216E+0 3.557734E+0 8.080808E-9 3.299622E+0 3.076245E+0 3.557766E+0 8.181818E-9 3.299660E+0 3.076273E+0 3.557798E+0 8.282828E-9 3.299697E+0 3.076301E+0 3.557822E+0 8.383838E-9 3.299724E+0 3.076317E+0 3.557843E+0 8.484848E-9 3.299746E+0 3.076328E+0 3.557863E+0 8.585859E-9 3.299767E+0 3.076339E+0 3.557883E+0 8.686869E-9 3.299788E+0 3.076349E+0 3.557903E+0 8.787879E-9 3.299809E+0 3.076360E+0 3.557918E+0 8.888889E-9 3.299825E+0 3.076368E+0 3.557930E+0 8.989899E-9 3.299840E+0 3.076376E+0 3.557942E+0 9.090909E-9 3.299854E+0 3.076383E+0 3.557953E+0 9.191919E-9 3.299868E+0 3.076391E+0 3.557965E+0 9.292929E-9 3.299882E+0 3.076398E+0 3.557974E+0 9.393939E-9 3.299890E+0 3.076401E+0 3.557981E+0 9.494949E-9 3.299897E+0 3.076403E+0 3.557988E+0 9.595960E-9 3.299903E+0 3.076406E+0 3.557995E+0 9.696970E-9 3.299910E+0 3.076408E+0 3.558001E+0 9.797980E-9 3.299916E+0 3.076410E+0 3.558007E+0 9.898990E-9 3.299924E+0 3.076414E+0 3.558012E+0 1.000000E-8 3.299931E+0 3.076418E+0 3.558017E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 2.572674E-7 1.717172E-9 2.375973E-7 0.0 1.665541E-6 1.818182E-9 1.774232E-6 1.455179E-8 1.728206E-6 1.919192E-9 2.692804E-6 4.319366E-7 -1.776817E-7 2.020202E-9 -9.689419E-7 3.066121E-6 -9.306018E-6 2.121212E-9 -1.236472E-6 8.021333E-6 -3.878771E-5 2.222222E-9 -8.774534E-7 7.402641E-6 -3.206233E-5 2.323232E-9 -5.585720E-6 -4.582356E-7 6.565800E-5 2.424242E-9 -2.338298E-5 -1.912636E-6 2.317029E-4 2.525253E-9 -5.293096E-5 -1.476814E-6 7.667574E-4 2.626263E-9 -6.012956E-5 -2.358153E-7 8.524477E-4 2.727273E-9 -5.330615E-5 1.895321E-6 -5.614226E-3 2.828283E-9 2.848213E-6 3.779098E-6 -1.955091E-2 2.929293E-9 1.923416E-4 3.676229E-6 -1.170553E-2 3.030303E-9 6.108601E-4 -5.083439E-6 8.809252E-2 3.131313E-9 1.690436E-3 -3.333256E-5 3.429284E-1 3.232323E-9 2.484944E-3 -5.433707E-5 7.807453E-1 3.333333E-9 -1.149960E-3 -6.012506E-5 1.289015E+0 3.434343E-9 -1.293421E-2 -5.982502E-5 1.735617E+0 3.535354E-9 -2.535032E-2 -4.833435E-5 2.087236E+0 3.636364E-9 -1.436556E-2 -1.222426E-5 2.342763E+0 3.737374E-9 5.034494E-2 3.070679E-5 2.542418E+0 3.838384E-9 2.021366E-1 7.363784E-5 2.676095E+0 3.939394E-9 4.607693E-1 1.427947E-4 2.760369E+0 4.040404E-9 7.686143E-1 3.434433E-4 2.818218E+0 4.141414E-9 1.081135E+0 7.499480E-4 2.857991E+0 4.242424E-9 1.362505E+0 1.445291E-3 2.888625E+0 4.343434E-9 1.589627E+0 2.154779E-3 2.910768E+0 4.444444E-9 1.789816E+0 2.503204E-3 2.928088E+0 4.545455E-9 1.959898E+0 1.697861E-3 2.942268E+0 4.646465E-9 2.083115E+0 -2.606067E-3 2.955758E+0 4.747475E-9 2.182155E+0 -1.084835E-2 2.967859E+0 4.848485E-9 2.257723E+0 -2.150907E-2 2.977071E+0 4.949495E-9 2.310562E+0 -3.217529E-2 2.984418E+0 5.050505E-9 2.351825E+0 -3.015244E-2 2.990409E+0 5.151515E-9 2.383989E+0 -4.339167E-3 2.995492E+0 5.252525E-9 2.407178E+0 5.665635E-2 3.000576E+0 5.353535E-9 2.426168E+0 1.584980E-1 3.005659E+0 5.454545E-9 2.443631E+0 3.054900E-1 3.010679E+0 5.555556E-9 2.458513E+0 4.761993E-1 3.014395E+0 5.656566E-9 2.469272E+0 6.437631E-1 3.017087E+0 5.757576E-9 2.478451E+0 7.943564E-1 3.019780E+0 5.858586E-9 2.487630E+0 9.264083E-1 3.022473E+0 5.959596E-9 2.496809E+0 1.047468E+0 3.025132E+0 6.060606E-9 2.504692E+0 1.162100E+0 3.027119E+0 6.161616E-9 2.510559E+0 1.272718E+0 3.028674E+0 6.262626E-9 2.515322E+0 1.369773E+0 3.030228E+0 6.363636E-9 2.519200E+0 1.453452E+0 3.031783E+0 6.464646E-9 2.522689E+0 1.528646E+0 3.033317E+0 6.565657E-9 2.526178E+0 1.596066E+0 3.034437E+0 6.666667E-9 2.529667E+0 1.655734E+0 3.035342E+0 6.767677E-9 2.533087E+0 1.706737E+0 3.036246E+0 6.868687E-9 2.535486E+0 1.754759E+0 3.037151E+0 6.969697E-9 2.537421E+0 1.796399E+0 3.038043E+0 7.070707E-9 2.539355E+0 1.828193E+0 3.038691E+0 7.171717E-9 2.541290E+0 1.854583E+0 3.039238E+0 7.272727E-9 2.543186E+0 1.879987E+0 3.039784E+0 7.373737E-9 2.544519E+0 1.898016E+0 3.040330E+0 7.474747E-9 2.545649E+0 1.912615E+0 3.040868E+0 7.575758E-9 2.546779E+0 1.926966E+0 3.041246E+0 7.676768E-9 2.547909E+0 1.941317E+0 3.041570E+0 7.777778E-9 2.549014E+0 1.955668E+0 3.041895E+0 7.878788E-9 2.549760E+0 1.964853E+0 3.042220E+0 7.979798E-9 2.550406E+0 1.972090E+0 3.042540E+0 8.080808E-9 2.551052E+0 1.979195E+0 3.042765E+0 8.181818E-9 2.551698E+0 1.986301E+0 3.042967E+0 8.282828E-9 2.552331E+0 1.993406E+0 3.043169E+0 8.383838E-9 2.552765E+0 1.998118E+0 3.043371E+0 8.484848E-9 2.553158E+0 2.002111E+0 3.043570E+0 8.585859E-9 2.553552E+0 2.006060E+0 3.043701E+0 8.686869E-9 2.553946E+0 2.010010E+0 3.043821E+0 8.787879E-9 2.554329E+0 2.013960E+0 3.043940E+0 8.888889E-9 2.554574E+0 2.016547E+0 3.044060E+0 8.989899E-9 2.554801E+0 2.018819E+0 3.044177E+0 9.090909E-9 2.555027E+0 2.021074E+0 3.044258E+0 9.191919E-9 2.555253E+0 2.023330E+0 3.044334E+0 9.292929E-9 2.555474E+0 2.025586E+0 3.044410E+0 9.393939E-9 2.555621E+0 2.027090E+0 3.044486E+0 9.494949E-9 2.555763E+0 2.028466E+0 3.044560E+0 9.595960E-9 2.555905E+0 2.029838E+0 3.044606E+0 9.696970E-9 2.556047E+0 2.031210E+0 3.044651E+0 9.797980E-9 2.556185E+0 2.032582E+0 3.044695E+0 9.898990E-9 2.556274E+0 2.033546E+0 3.044739E+0 1.000000E-8 2.556362E+0 2.034462E+0 3.044784E+0 | |[End data_o_non_inv | |====================================================================== [End]